| StandarD | B72205S B72207S B72210S B72214S B72220S | Standard | ⌀7mm ⌀9mm ⌀12mm ⌀15.5mm ⌀21.5mm | 11~460Vrms 11~460Vrms 11~680Vrms 11~1100Vrms 11~1100Vrms | 14~615V 14~615V 14~895V 14~1465V 14~1465V | 50~150A 100~500A 250A~1500A 500~3000A 1000~3000A | 100~400A 250~1200A 500~2500A 1000~4500A 2000~6500A | 0.3~18J 0.8~36J 1.7~72J 3.2~230J 10~410J |  1130KB |  222KB |  222KB |  |
 | AdvanceD | B72205S2 B72207S2 B72210S2 B72214S2 B72220S2 | HighSurge | ⌀7mm ⌀9mm ⌀12mm ⌀15.5mm ⌀21.5mm | 130~300Vrms 130~320Vrms 130~680Vrms 130~680Vrms 130~680Vrms | 170~385V 170~420V 170~895V 170~895V 170~895V | 150A 500A 1500A 3000A 3000A | 800A 1750A 3500A 6000A 10000A | 6~15J 12.5~32J 25~110J 50~220J 100~440J |  931KB |  222KB |  222KB |  |
 | AdvanceD-MP | B72210P2 | MultiPulse HighSurge | ⌀12~⌀13mm | 175~680Vrms | 225~895V | 2000A | 3500A | 40~115J |  689KB |  222KB |  222KB |  |
 | AdvanceD-MP | B72214P2 | MultiPulse HighSurge | ⌀16~⌀17mm | 30~680Vrms | 170~895V | 3000A | 6000A | 60~260J |  701KB |  222KB |  222KB |  |
 | StandarDcompact | B72307S* | Standard CompactDesign | ⌀8.5 | 115~460Vrms | 150~615V | 500A | 1200A | 8.4~36J |  742KB |  220KB |  220KB |  |
 | StandarDcompact | B72310S* | Standard CompactDesign | ⌀10 | 130~680Vrms | 170~895V | 1500A | 2500A | 19~72J |  819KB |  220KB |  220KB |  |
 | AdvanceD-MPcompact | B72314P2* | MultiPulse HighSurge CompactDesign | ⌀13~⌀14mm | 130~460Vrms | 170~615V | 3000A | 6000A | 60~200J |  1541KB |  220KB |  220KB |  |
 | AdvanceD SNF | B72205U2 B72207U2 B72210U2 B72214U2 B72220U2 | HighSurge 125°C | ⌀9mm ⌀11mm ⌀14mm ⌀17.5mm ⌀23.5mm | 130~300Vrms 130~320Vrms 130~625Vrms 130~625Vrms 130~625Vrms | 170~385V 170~420V 170~825V 170~825V 170~825V | 150A 500A 1500A 3000A 3000A | 800A 1750A 3500A 5000A 10000A | 6~15J 12.5~32J 25~100J 50~200J 100~400J |  923KB |  222KB |  222KB |  |
 | AdvanceD-MP SNF | B72210U2*K502 | MultiPulse HighSurge 125°C | ⌀14~⌀15mm | 175~550Vrms | 170~745V | 2000A | 3500A | 40~97J |  688KB |  222KB |  222KB |  |
 | AdvanceD-MP SNF | B72214U2*K502 | MultiPulse HighSurge 125°C | ⌀18~⌀19mm | 130~550Vrms | 170~745V | 3000A | 6000A | 60~220J |  696KB |  222KB |  222KB |  |
 | SuperioR | B72225S4 | SuperHighSurge | ⌀27.5mm | 130~750Vrms | 170~1060V | 10000A | 20000A | 185~1025J |  696KB |  222KB |  222KB |  |
 | SuperioR-MP | B72220P3 | MultiPulse SuperHighSurge | ⌀22.5~⌀23mm | 130~680Vrms | 170~895V | 5000A | 10000~12000A | 135~595J |  716KB |  222KB |  222KB |  |
 | SuperioR-MP SNF | B72220U3 | MultiPulse SuperHighSurge 125°C | ⌀24.5~⌀25mm | 130~550Vrms | 170~745V | 5000A | 10000~12000A | 135~490J |  714KB |  222KB |  222KB |  |
 | EnergetiQ | B72214Q B72220Q | Square Disk SuperHighSurge | 16.5x19.5mm 22.5x27mm | 130~460Vrms 130~460Vrms | 170~615V 170~615V | 3000A 8000A | 8000A 15000A | 75~270J 100~380J |  758KB |  222KB |  222KB |  |