TDK Product Features

Multilayer chip protectors are electrostatic protection components for electronic devices that require low capacitance and high clamping capacity. They are suitable for electrostatic countermeasure in various applications including connectors, cameras, displays, as well as analogue interfaces such as headphones or microphones. Multilayer chip protectors realize high electrostatic protection performance and electrostatic durability through TDK's unique material technology. In addition, they are available in small sizes such as 0.6mm x 0.3mm (EIA0201) or 0.4mm x 0.2mm (EIA 01005), making them suitable as substitutes for Zener diodes or TVS diodes.

News

Mar. 31, 2020
Automotive Application Guides for Safety have been updated.
Mar. 31, 2020
Automotive Application Guide for In-Vehicle Network has been updated.
Mar. 31, 2020
Automotive Application Guides for V2X have been updated.
May. 24, 2019
Integrated version of Signal Line Common Mode Filters/Chokes, ESD Protection Devices(Commercial Grade): Selection Guide has been released.
Nov. 29, 2018
"Products Conforming to European Union RoHS Directive / Product Information Concerning Revised China RoHS" has been updated.
  • E-mail magazine

Product spotlight