Industrial

Product Image Series Type Features Diameter / Dimensions Max. Operating Voltage [AC] / Vrms Max. Operating Voltage [DC] / V Nom.DischargeCurrent In(8/20µs,15times) Max.SurgeCurrent Imax(8/20µs,1time) Max.Energy Absorption Wmax(2ms) Product Catalog RoHS Certificate REACH Certificate Part No. Lists
Voltage Protection Devices,Leaded Disk Varistors:S10StandarDB72205S
B72207S
B72210S
B72214S
B72220S
Standard⌀7mm
⌀9mm
⌀12mm
⌀15.5mm
⌀21.5mm
11~460Vrms
11~460Vrms
11~680Vrms
11~1100Vrms
11~1100Vrms
14~615V
14~615V
14~895V
14~1465V
14~1465V
50~150A
100~500A
250A~1500A
500~3000A
1000~3000A
100~400A
250~1200A
500~2500A
1000~4500A
2000~6500A
0.3~18J
0.8~36J
1.7~72J
3.2~230J
10~410J
1130KB
222KB
222KB
Part Number List
Voltage Protection Devices,Leaded Disk Varistors:S10_E2AdvanceDB72205S2
B72207S2
B72210S2
B72214S2
B72220S2
HighSurge ⌀7mm
⌀9mm
⌀12mm
⌀15.5mm
⌀21.5mm
130~300Vrms
130~320Vrms
130~680Vrms
130~680Vrms
130~680Vrms
170~385V
170~420V
170~895V
170~895V
170~895V
150A
500A
1500A
3000A
3000A
800A
1750A
3500A
6000A
10000A
6~15J
12.5~32J
25~110J
50~220J
100~440J
931KB
222KB
222KB
Part Number List
Voltage Protection Devices,Leaded Disk Varistors:S10_E2K1AdvanceD-MPB72210P2MultiPulse
HighSurge
⌀12~⌀13mm175~680Vrms225~895V2000A3500A40~115J
689KB
222KB
222KB
Part Number List
Voltage Protection Devices,Leaded Disk Varistors:S10_E2K1AdvanceD-MPB72214P2MultiPulse
HighSurge
⌀16~⌀17mm30~680Vrms170~895V3000A6000A60~260J
701KB
222KB
222KB
Part Number List
Voltage Protection Devices,Leaded Disk Varistors:S14E2K55AdvanceD-MPcompactB72214P2*K10*MultiPulse
HighSurge
CompactDesign
⌀13~⌀14mm130~460Vrms170~615V3000A6000A60~200J
411KB
222KB
222KB
Part Number List
Voltage Protection Devices,Leaded Disk Varistors:SNF10AdvanceD
SNF
B72205U2
B72207U2
B72210U2
B72214U2
B72220U2
HighSurge
125°C
⌀9mm
⌀11mm
⌀14mm
⌀17.5mm
⌀23.5mm
130~300Vrms
130~320Vrms
130~625Vrms
130~625Vrms
130~625Vrms
170~385V
170~420V
170~825V
170~825V
170~825V
150A
500A
1500A
3000A
3000A
800A
1750A
3500A
5000A
10000A
6~15J
12.5~32J
25~100J
50~200J
100~400J
923KB
222KB
222KB
Part Number List
Voltage Protection Devices,Leaded Disk Varistors:SNF10AdvanceD-MP
SNF
B72210U2*K502MultiPulse
HighSurge
125°C
⌀14~⌀15mm175~550Vrms170~745V2000A3500A40~97J
688KB
222KB
222KB
Part Number List
Voltage Protection Devices,Leaded Disk Varistors:SNF10AdvanceD-MP
SNF
B72214U2*K502MultiPulse
HighSurge
125°C
⌀18~⌀19mm130~550Vrms170~745V3000A6000A60~220J
696KB
222KB
222KB
Part Number List
Voltage Protection Devices,Leaded Disk Varistors:S25_E4R12SuperioRB72225S4SuperHighSurge ⌀27.5mm130~750Vrms170~1060V10000A20000A185~1025J
696KB
222KB
222KB
Part Number List
Voltage Protection Devices,Leaded Disk Varistors:S20_E3K1SuperioR-MPB72220P3MultiPulse
SuperHighSurge
⌀22.5~⌀23mm130~680Vrms170~895V5000A10000~12000A135~595J
716KB
222KB
222KB
Part Number List
Voltage Protection Devices,Leaded Disk Varistors:SNF20SuperioR-MP
SNF
B72220U3MultiPulse
SuperHighSurge
125°C
⌀24.5~⌀25mm130~550Vrms170~745V5000A10000~12000A135~490J
714KB
222KB
222KB
Part Number List
Voltage Protection Devices,Leaded Disk Varistors:Q14EnergetiQB72214Q
B72220Q
Square Disk
SuperHighSurge
16.5x19.5mm
22.5x27mm
130~460Vrms
130~460Vrms
170~615V
170~615V
3000A
8000A
8000A
15000A
75~270J
100~380J
758KB
222KB
222KB
Part Number List

Automotive

Product Image Series Type Features Diameter / Dimensions Max. Operating Voltage [AC] / Vrms Max. Operating Voltage [DC] / V Nom.DischargeCurrent In(8/20µs,15times) Max.SurgeCurrent Imax(8/20µs,1time) Max.Energy Absorption Wmax(2ms) Product Catalog RoHS Certificate REACH Certificate Part No. Lists
Voltage Protection Devices,Leaded Disk Varistors:S10_E2Automotive
12Vsystem


Automotive
24Vsystem
B72207S1
B72210S1
B72214S1
B72220S1
B72214S1
B72220S1
AEC-Q200⌀9mm
⌀12~⌀13mm
⌀17mm
⌀23mm
⌀17mm
⌀23mm
14Vrms
14~17Vrms
14~17Vrms
14~17Vrms
30Vrms
25~30Vrms
16V
16~20V
16~20V
16~20V
34V
28~34V
-250A
500A
1000A
2000A
1000A
2000A
0.9J
2~2.5J
4~5J
12~14J
9J
20~22J
771KB
222KB
222KB
Part Number List
Voltage Protection Devices,Leaded Disk Varistors:S14_E2Automotive
42Vsystem
B722*S1390K*AEC-Q200 ⌀9~⌀22mm48Vrms50V--3~37J
716KB
222KB
222KB
Part Number List
Voltage Protection Devices,Leaded Disk Varistors:SNF14SNF
automotive
B72214X2
B72220X2
125°CAEC-Q200⌀17.5mm
⌀23.5mm
300~550Vrms
275~385Vrms
385~745V
350~505V
3000A5000~6000A
10000A
125~180J
215~273J
429KB
222KB
222KB
Part Number List

>>Some electronic components are available online.