ESD Protection Devices Selection Guide

Commercial Grade

Type Dimensions-
code JIS[EIA]
Circuit Voltage [V]
Switch RS-232C/RS-423 RS-422/RS-485 Audio
( Headphone )
Audio
( Speaker )
USB2.0 LVDS HDMI USB-SS
- < 0.1 Mbps <10 Mbps <10 Mbps <10 Mbps 480 Mbps 1 Gbps 3.4 Gbps 5 Gbps
Chip Varistor 0402
[01005]
<3.3 V AVRM0402C6R8NT101N N/A AVRM0402C120MT330N AVRM0402C6R8NT101N N/A AVRL041E1R1NTA AVRL041E1R1NTA N/A N/A
<5 V AVRM0402C120MT330N AVRM0402C120MT330N
<12V N/A N/A N/A
0603
[0201]
<3.3 V AVRM0603C6R8NT331N AVRM0603C200MT150N SGNE06C080MT150N25 AVRM0603C6R8NT101N AVRM0603C080MT101N AVRL061E1R1NTA AVRL061E1R1NTA AVRL061FR50ETA AVRL061FR50ETA
<5 V AVRM0603C080MT101N AVR-M0603C120MTAAB AVRM0603C080MT101N
<12V AVRM0603C200MT150N N/A AVRM0603C200MT150N AVRM0603C200MT150N
1005
[0402]
<3.3 V AVRM1005C6R8NT331N AVRM1005C270KT101N AVR-M1005C080MTACB AVRM1005C6R8NT101N AVR-M1005C080MTABB AVRL101A3R3FTA AVRL101A1R1NTB N/A N/A
<5 V AVR-M1005C080MTAAB AVR-M1005C080MTABB
<12V AVRM1005C270KT101N N/A AVRM1005C270KT101N AVRM1005C270KT101N N/A N/A
1608
[0603]
<3.3 V AVR-M1608C080MTAAB AVR-M1608C220KT6AB AVR-M1608C270MTAAB AVR-M1608C270KT2AB AVR-M1608C270KT2AB AVRL161A3R3FTA AVRL161A1R1NTB N/A N/A
<5 V
<12V AVR-M1608C220KT6AB N/A N/A N/A
2012
[0805]
<3.3 V AVR-M2012C120MT6AB AVR-M2012C220KT6AB N/A N/A N/A N/A N/A N/A N/A
<5 V
<12V AVR-M2012C220KT6AB

Automotive Grade

Type Dimensions-
code JIS[EIA]
MOTOR LIN/CXPI Classical CAN CAN/CAN-FD FlexRay MOST50 USB2.0 OABR (One-Pair Ethernet)
100Base-T1
-
- 20 kbps 1 Mbps 2-8 Mbps 10 Mbps 50 Mbps 480 Mbps 100Mbps
Chip Varistor 1005
[0402]
N/A N/A AVRH10C270KT150NA8 AVRH10C270KT150NA8 AVRH10C270KT150NA8 AVRH10C270KT150NA8 AVRL101A3R3FTA AVRH10C101KT4R7FA8
1608
[0603]
AVR-M1608C270KT6AB AVRM1608C270KT221M AVR-M1608C270MTAAB AVR-M1608C270MTABB AVR-M1608C270MTABB AVR-M1608C270MTAAB AVRL161A3R3FTA N/A
2012
[0805]
AVR-M2012C390KT6AB N/A N/A N/A N/A N/A N/A N/A