NTC Elements

NTC Elements Selection Guide

Sensor head diameter Processing B value tolerance / mm Resistance tolerance Temperature range
d≤1 1<d≤2 2<d≤3 Bonding Crimping Sintering Soldering Welding ±0.3% ±1% ±2% ±1% ±2% ±3% ±5%
Glass-encapsulated G1560
(B57560G1*)
-40 ~ 300℃
G1550
(B57550G1*)
-40 ~ 300℃
G1540
(B57540G1*)
-40 ~ 250℃
G1561
(B57560G1*)
-40 ~ 260℃
G1551
(B57550G1*)
-40 ~ 260℃
G1541
(B57541G1*)
-40 ~ 250℃
NTCDSxxxx3 * -40 ~ 250℃
NTCDSxxxx4 * -40 ~ 250℃
NTCDAxxxx3 * -40 ~ 250℃
NTCDAxxxx4 * -40 ~ 250℃
NTCDExxxx3 * -40 ~ 250℃
NTCDExxxx4 * -40 ~ 250℃
NTCDZxxxx3 * -40 ~ 160℃
NTCDZxxxx4 * -40 ~ 160℃
Resin coated S861
(B57861S*)
-40 ~ 155℃
L862
Under
Development
-40 ~ 155℃
S864
(B57864S*)
-40 ~ 155℃
S871
(B57871S*)
-40 ~ 155℃
Bondable S860
(B57860S*)
-40 ~ 155℃

(*) Sn plating option is required for soldering. Max temperature: 160℃