NTC Elements

Product OverviewNTC Elements - High accuracy temperature measurement and wide variety portfolio

NTC ElementsNTC sensor elements are the functional basis for all kinds of temperature measurements in all major applications. TDK develops and manufactures high accuracy temperature sensors with excellent media resistance and long-term stability for the automotive, industrial, home and heating appliances markets. TDK offers standard portfolio epoxy resin and glass-encapsulated elements for temperature ranges up to 300°C, complimented by NTC chip thermistors.

Product overview of NTC thermistors

TDK NTC thermistor offer high sensitivity, excellent long-term stability and fast response time. They are used in a wide range of applications. The glass-encapsulated elements enable very short response times due to their compact design. The epoxy-encapsulated types are highly resistant against humidity combined with high accuracy over a wide temperature range.

Table 1 : Product overview of NTC thermistors
  Glass-encapsulated Resin coated Bondable
Type Radial lead Axial lead Mini sensor Under development Chip
Picture
Type
(Part No.)
G15*0/G15*1
(B575*0G1*/B575*1G1*)
NTCDS/NTCDA
/NTCDE/NTCDZ
S864
(B57864S*)
L862
(Under Development)
S860
(B57860S*)
Feature
  • Very short response time
  • Small dimensions
  • Hardness lead for easy handling
  • Improved resistance to humidity
  • Short response time
  • Lead-free
  • Tight temperature tolerances
  • Extremely high long term stability
  • High thermal shock resistance
  • Lead-free
  • UL approval (E69802)
  • Top and bottom surface metallized (gold or silver)
  • High temperature rating available
Temperature range -55 °C to 300 °C -40 °C to 250 °C -55 °C to 155 °C -55 °C to 155 °C -40 °C to 150 °C
Lead wire
  • Dumet wires (copper clad FeNi)
  • Optional coating of glass body and leads for electrical insulation (G15*1), up to 260°C.
  • Optional with lead-spacing
  • Nickel plated CP wire, available Sn plating.
  • Optional lead bending(NTCDA, NTCDE)
  • Optional coating for insulation or reducing stress (NTCDZ), up to 160°C.
  • Insulated silver plated nickel wire, AWG30.
  • Insulated silver plated nickel wire
  • Leadless
  • Bondable NTC chip
Package Bulk, Stripe Bulk
Ammo packing
Bulk Bulk, Stripe On tape
(on 8-inch frame)

Product overview of processing and operating temperature

TDK offers a wide range of NTC thermistors with different possibilities of mounting. Most types are available with different wire lengths and materials for specific customers requirements.

Table 2 : Product overview of processing and operating temperature
  Glass-encapsulated Resin coated Bondable  
G15*0
(B575*0G1)
G15*1
(B575*1G1)
NTCDS S864
(B57864S*)
L862
(Under Development)
S860
(B57860S*)
SMD
(NTCG0*/NTCG1*/
NTCG2*/B572*V*/
B573*V*/B574*V*)
Size
Processing
Bonding Bonding Bonding Bonding Bonding Bonding Bonding
Crimping Crimping Crimping Crimping Crimping Crimping Crimping
Gluing Gluing Gluing Gluing Gluing Gluing Gluing
Sintering Sintering Sintering Sintering Sintering Sintering Sintering
Soldering Soldering Soldering Soldering Soldering Soldering Soldering
Welding Welding Welding Welding Welding Welding Welding

Product Design

The graphics show the sensor structures of TDK NTC thermistors with different materials suitable for a broad spectrum of applications.
The NTCD series features an axial-lead (NTCDS) as the standard form, and is compatible with U-bending (NTCDA), C-bending (NTCDE), and U-bending + epoxy insulation coating (NTCDZ).

Table 3 : Product Design
Glass-encapsulated Resin coated Bondable
G15*0
(B575*0G1)
NTCDS L862
(Under Development)
S860
(B57860S*)

Applications of NTC thermistors

TDK offers a wide range of NTC thermistors used in a variety of market segments. The NTC thermistors are widely compliant in the automotive market and consumer/industrial machinery market. S860 is a product designed specifically for temperature measurement directly inside power semiconductor modules.

Table 4 : Applications of NTC thermistors
   
  Automotive Consumer/Industrial
  Intake­air Exhaus­tgas Oil-
temp
Water­temp xEV Air­conditio­ner Refrige­rator Rice­Cooker Micro­wave­Oven Small­Applian­ces Boiler Power­module­s Alarm/
Security
Optical­devices Battery Medical
G15*0
(B575*0G1)
                             
G15*1
(B575*1G1)
                               
NTCDS
NTCDA
NTCDE
                               
NTCDZ                                
S864
(B57864S*)
                               
L862
(Under Development)
                               
S860
(B57860S*)
                               

Application Guides / Powertrain

TDK offers a wide range of NTC thermistors used in a variety of market segments. The NTC thermistors are widely compliant in the automotive market and consumer/industrial machinery market. S860 is a product designed specifically for temperature measurement directly inside power semiconductor modules.

Figure1 : Application Guides / Powertrain