Tech Notes

TDK Product Features

The HVC series are specially designed to meet the requirements of high-voltage DC switching applications.
The optimized hermetically sealed design exhibits excellent reliability performance against harsh environments.
HVC series can be used in a wide range of applications, e.g. DC fast charging stations, renewable energy storage systems as well as battery disconnect units (BDU).

News

Nov. 29, 2018
"Products Conforming to European Union RoHS Directive / Product Information Concerning Revised China RoHS" has been updated.
May. 8, 2018
High-voltage contactors: Portfolio extended for high current capabilities up to 500 A
Jun. 22, 2017
High-voltage contactors: High continuous current capability of 200 A
Jun. 21, 2017
High-Voltage Contactors: A new release of the product portal.
Apr. 12, 2017
“Classifications of Medical Devices” and TDK Products’ Coverage of Those Classes has been released.
  • E-mail magazine