Transformers for DC-DC Converters

TDK Product Features

SMT transformers for DC-DC converters are offered in a wide range of core sizes and layouts.
The series is featuring five compact dimensions with different turns ratios of between 1:1 and 1:7.5. Depending on the selected type, the inductance value of the primary winding offers values of between 0.9 µH and 10 mH.

News

Nov. 29, 2018
"Products Conforming to European Union RoHS Directive / Product Information Concerning Revised China RoHS" has been updated.
Mar. 1, 2018
Transformers: Powerful transformers for PoE++
Apr. 12, 2017
“Classifications of Medical Devices” and TDK Products’ Coverage of Those Classes has been released.
Mar. 12, 2017
Release of "myTDK", our membership-based service
Aug. 4, 2016
Automotive Transformers for Ultrasonic Sensors and Transformers for DC/DC Converters: Newly release of the product portal.