Automotive Transformers for Ultrasonic Sensors

TDK Product Features

Ultrasonic sensors are used for measuring distances in many applications. Probably the best known of these are the parking assistant sensors. As many as four sensors may be mounted in each car bumper. By transmitting an ultrasonic signal and evaluating the signal reflected from an obstacle in the electronic control unit (ECU), these sensors then help determine the distance from an obstacle. The use of a transformer is recommended in order to ensure optimum adaptation of the sensor piezoceramic to the logic. The EP6 transformer, which is suitable for this application, features close inductance tolerance, minimal drift across the temperature range and very low sensitivity to external electromagnetic fields. The component is designed as an SMD and is qualified to AEC-Q200 for automotive use.

News

Nov. 29, 2018
"Products Conforming to European Union RoHS Directive / Product Information Concerning Revised China RoHS" has been updated.
Apr. 12, 2017
“Classifications of Medical Devices” and TDK Products’ Coverage of Those Classes has been released.
Mar. 12, 2017
Release of "myTDK", our membership-based service
Aug. 4, 2016
Automotive Transformers for Ultrasonic Sensors and Transformers for DC/DC Converters: Newly release of the product portal.
Apr. 19, 2016
Application Guides|Added Medical equipment
  • E-mail magazine