Tx Coil Units (WPC Compliant)

Product Image Series, Types Dimensions (mm) WPC compliant Tx type Inductance (μH) DC resistance (Ω) Product Catalog Part No. Lists
Wireless Power Transfer,Tx Coil Units:WT505090-10F2-A11-G1WT505090-10F2-A11-G1ø51.4, t=3.38A11, MP-A116.3 at 100kHz0.06 at 25°C
98KB
Part Number List
Wireless Power Transfer,Tx Coil Units:WT505090-10F2-LP-GWT505090-10F2-LP-G1ø51.4, t=2.33A11, MP-A116.3 at 100kHz0.06 at 25°C
98KB
Part Number List
Wireless Power Transfer,Tx Coil Units:WT505090-20K2-A10-GWT505090-20K2-A10-Gø50.0A1024.0 at 100kHz0.10 at 25°C
100KB
Part Number List
Wireless Power Transfer,Tx Coil Units:WT1005690-12F2-A6-G1WT1005690-12F2-A6-G1ø0.08mm x 105 strandsA6, A13,
MP-A13
12.5±10% (Coil1,3)at 100kHz,
11.5±10% (Coil2)10.0 at 100kHz
0.09 at 25°C
105KB
Part Number List

Small Tx Coil Units

Product Image Series, Types Dimensions (mm) WPC compliant Tx type Inductance (μH) DC resistance (Ω) Product Catalog Part No. Lists
Wireless Power Transfer,Tx Coil Units:WT151512-22F2-IDWT151512-22F2-IDø15.3No6.8 at 100kHz0.18 at 25°C
98KB
Part Number List
Wireless Power Transfer,Tx Coil Units:WT202012-15F2-IDWT202012-15F2-IDø20.3No6.2 at 100kHz0.095 at 25°C
97KB
Part Number List
Wireless Power Transfer,Tx Coil Units:WT303012-12F2-IDWT303012-12F2-IDø30.0No6.3 at 100kHz0.115 at 25°C
97KB
Part Number List

Tx Modules (WPC Compliant)

Product Image Series, Types Dimensions (mm) WPC compliant Tx type Inductance (μH) DC resistance (Ω) Product Catalog Part No. Lists
Wireless Power Transfer,Tx Modules:WTM905525-12F2-12V-GWTM905525-12F2-12V-GCoil unit:52.0 x 52.0
Module:52.0 x 35.0
MP-A210.0 at 100kHz0.08 at 25°C
122KB
Part Number List

>>Some electronic components are available online.