アキシャルリード/ソルダリングスター仕様のアルミ電解コンデンサは、さまざまなサイズで定格電圧25Vから250V、定格静電容量22µFから10,000µFまで取り揃えています。ハイエンドの車載電装機器向けに作られており、150度までの高温環境でも高リップル電流で安定して作動する小型サイズの製品です。この仕様の製品は金属ケースの中間に波形を加えて内部構造をしっかり固定しています。さらに耐振性を高めるために特別な構造にした製品もあります。なお、バスバーフレームへの溶接工程が関係するなど特別な必要や制限に対応するため、標準のアキシャルリードのほかに、垂直置きはんだ付け用、水平置きはんだ付け用、その他ご要望に応じた端子のオプションを選ぶことができます。