クリックすると詳細がご覧になれます。
Single or Array | Dimensions- code JIS[EIA] |
Series | |||||||
---|---|---|---|---|---|---|---|---|---|
CAN | FlexRay | A2B | One-Pair Ethernet | ||||||
Classical CAN | CAN FD | 100Base-T1 | 1000Base-T1 |
||||||
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
||||
1Mbps | 2 to 8Mbps | 10Mbps | 50Mbps | 100Mbps | 1Gbps | ||||
Single | 3225 (1210) |
ACT1210 series |
![]() |
ACT1210 Type | ACT1210 Type | ACT1210R-101-2P-TL00 |
ACT1210L-101-2P-TL00 |
ACT1210L-201-2P-TL00 | 開発中 ●Contact |
4532 (1812) |
ACT45 series |
![]() |
ACT45B Type | ACT45B Type | ACT45R-101-2P-TL001 | N/A | N/A | N/A |
Single or Array | Dimensions- code JIS[EIA] |
Series | |||||
---|---|---|---|---|---|---|---|
LVDS | USB | ||||||
2.0 | 3.0 | ||||||
![]() |
![]() |
![]() |
![]() |
||||
~2Gbps | 3Gbps~ | ||||||
Single | 1210 (0504) |
MCZ series |
![]() |
MCZ1210AH900L2TD0G ●Contact |
MCZ1210DH900L2TD0G ●Contact |
MCZ1210AH900L2TD0G ●Contact |
MCZ1210DH900L2TD0G ●Contact |
2012 (0805) |
ACM2012 series |
![]() |
ACM2012-900-2P-T001 | ACM2012H-900-2P-T03 | ACM2012-900-2P-T001 | ACM2012H-900-2P-T03 |