| SMD | B40900 | HighRippleCurrent AEC-Q200 | ⌀10mm | 10.2~12.5mm | 270~470µF | 25~35V | -40℃ | 125℃ | >4000h |  608KB |  222KB |  222KB |  |
 | SMD | B40920 | HighRippleCurrent AEC-Q200 | ⌀10mm | 10.2~12.5mm | 330~620µF | 25~35V | -40℃ | 125℃ | >4000h |  610KB |  222KB |  222KB |  |
 | Axial-lead | B40600 | HighRippleCurrent LowESR AEC-Q200 | ⌀14~⌀16mm | 25~30mm | 780~2200µF | 25~35V | -55℃ | 150℃ | >4000h |  682KB |  222KB |  222KB |  |
 | Axial-lead | B40640 | HighRippleCurrent HighCVproduct LowESR OptionalSleeve AEC-Q200 | ⌀14~⌀16mm | 25~30mm | 390~720µF | 63V | -55℃ | 150℃ | >4000h |  674KB |  222KB |  222KB |  |
 | Soldering star | B40700 | HighRippleCurrent LowESR AEC-Q200 | ⌀14~⌀16mm | 25~30mm | 780~2200µF | 25~35V | -55℃ | 150℃ | >4000h |  682KB |  222KB |  222KB |  |
 | Soldering star | B40740 | HighRippleCurrent HighCVproduct LowESR OptionalSleeve AEC-Q200 | ⌀14~⌀16mm | 25~30mm | 390~720µF | 63V | -55℃ | 150℃ | >4000h |  674KB |  222KB |  222KB |  |
 | SMD | B40940 | HighRippleCurrent AEC-Q200 | ⌀10mm | 10.2~12.5mm | 82~120µF | 63V | -40℃ | 145℃ | >4000h |  575KB |  220KB |  220KB |  |