螺钉式铝电解电容器采用固态端子,这一设计旨在确保电容器能够负载高强度电流。通常情况下,电容器通过母线与周围应用进行连接。电容器阵列将形成具有多倍额定电压、电容量和纹波电流能力的电容器组。高端系列具有尺寸紧凑、纹波电流能力突出以及使用寿命较长等特征。典型应用包括变频器、风力发电机、不间断电源、牵引设备以及专业电源等。若选择TDK集团提供的散热片安装选项,则可显著增强纹波电流能力和使用寿命。TDK集团还提供其他附加选项,如反极性防护、极低电感和安装附件等。螺钉式铝电解电容器额定电压范围为16V至600V,电容范围为560µF至680,000µF。