片式磁珠

片式磁珠 选型指南

点击可查看详情。

分类 0.4mm x 0.2mm
[EIA 01005]
0.6mm x 0.3mm
[EIA 0201]
1.0mm x 0.5mm
[EIA 0402]
1.6mm x 0.8mm
[EIA 0603]
2.0mm x 1.25mm
[EIA 0805]
信号线用 一般
MMZ0402

10 to 240Ω(100MHz)
200 to 750mA
T=0.22mm Max.

MMZ0603

10 to 600Ω(100MHz)
100 to 1000mA
T=0.33mm Max.

MMZ1005

10 to 1800Ω(100MHz)
100 to 550mA
T=0.55mm Max.

MMZ1608

3 to 2500Ω(100MHz)
200 to 1500mA
T=0.95mm Max.

MMZ2012

15 to 2000Ω(100MHz)
400 to 1500mA
T=1.05mm Max.

150℃      
KMZ1608-HR

50 to 2500Ω(100MHz)
200 to 800mA
T=0.95mm Max.

 
低直流电阻  
MMZ0603-H

80 to 1000Ω(100MHz)
200 to 520mA
T=0.33mm Max.

MMZ1005-H

80 to 1000Ω(100MHz)
360 to 800mA
T=0.55mm Max.

   
GHz
噪音抑制
 
MMZ0603-E

33 to 1000Ω(100MHz)
200 to 2300Ω(1GHz)
125 to 250mA
T=0.33mm Max.

MMZ1005-E

47 to 2200Ω(100MHz)
800 to 5000Ω(1GHz)
150 to 300mA
T=0.55mm Max.

   
High GHz
噪音抑制
 
MMZ0603-V

56Ω(100MHz)
500Ω(1GHz)
125mA
T=0.33mm Max.

MMZ1005-V

75 to 180Ω(100MHz)
500 to 1200Ω(1GHz)
150 to 250mA
T=0.55mm Max.

   
电源线用 一般
MPZ0402
NEW

10 to 33Ω(100MHz)
550 to 1100mA
T=0.22mm Max.

MPZ0603

22 to 47Ω(100MHz)
500 to 1000mA
T=0.33mm Max.

MPZ1005

10 to 120Ω(100MHz)
1200 to 3000mA
T=0.55mm Max.

MPZ1608

26 to 1000Ω(100MHz)
800 to 6000mA
T=0.95mm Max.

MPZ2012

30 to 1000Ω(100MHz)
1500 to 6000mA
T=1.05mm Max.

A²B        
MPZ2012-J
NEW

1000Ω(100MHz)
1500mA
T=1.05mm Max.

150℃      
KPZ1608-HR

30 to 1000Ω(100MHz)
800 to 5000mA
T=0.95mm Max.

 
低直流电阻  
MPZ0603-H
NEW

22 to 120Ω(100MHz)
1000 to 1900mA
T=0.33mm Max.

MPZ1005-H

33 to 120Ω(100MHz)
2000 to 3000mA
T=0.55mm Max.

   
GHz
噪音抑制
   
MPZ1005-E

33 to 330Ω(100MHz)
200 to 800Ω(1GHz)
450 to 1500mA
T=0.55mm Max.

   
High GHz
噪音抑制
   
MPZ1005-V/N

10 to 30Ω(100MHz)
60 to 170Ω(1GHz)
600 to 1200mA
T=0.55mm Max.

   
  • 一般等级一般等级
  • 车载等级车载等级