Temperature Characteristics

Classification Standard Symbol Temperature Range Cap. Change / Temp. Coef.
Class I
Temperature Compensating
JIS CH -25 to +85°C +/-60ppm/°C
EIA C0G -55 to +125°C +/-30ppm/°C
NP0 -55 to +150°C +/-30ppm/°C
Class II
Temperature Stable
JIS JB -25 to +85°C +/-10%
EIA X5R -55 to +85°C +/-15%
X5S -55 to +85°C +/-22%
X6S -55 to +105°C +/-22%
X6T -55 to +105°C +22, -33%
X7R -55 to +125°C +/-15%
X7S -55 to +125°C +/-22%
X7T -55 to +125°C +22, -33%
X8R -55 to +150°C +/-15%
X8L -55 to +150°C +15, -40%