!--------------------------------------------------
! S-parameter Generated by TDK Corporation
! Copyright(C) 2015 TDK Corporation.
! All Rights Reserved.
!--------------------------------------------------
! TDK P/N: C3216X7R2A473K115AM (Multilayer Ceramic Chip Capacitors)
! Property: C=47nF
! Size(LxWxT): 3.2x1.6x1.15mm, 0.126x0.063x0.045inches
! Model Type: s2p (Touchstone File Format Version 1.0)
! Frequency: DC=Yes Start=0.00004MHz Stop=3000MHz 396points Log-sweep
! Note: This model was converted from impedance.
! Model Generated on Jun. 23, 2015
! Hash(MD5):
!--------------------------------------------------
! Port Assignments:
!
!  1 ---| |--- 2
!
!--------------------------------------------------
! Applicable Conditions:
!   Temperature = 25 degC
!   DC Bias Voltage = 0 V
!   Small Signal Operation
!--------------------------------------------------
! Terms and conditions regarding TDK Simulation Models
! (1)This simulation model is being provided solely for informational purposes. Please refer to the specifications of the products in terms of detailed characteristics of such products.
! (2)In no event shall TDK Corporation of any of its subsidiaries be liable for any loss or damage arising, directly or indirectly, 
!    From any information contained in this simulation model, including, but not limited to loss or damages arising from any inaccuracies, omissions or errors in connection with such information.
! (3)Any and all copyrights on this simulation model are owned by TDK Corporation.
!    Duplication or redistribution of this simulation model without prior written permission from TDK Corporation is prohibited.
! (4)This simulation model is subject to any modification or change without any prior notice.
! (5)Neither TDK Corporation nor any of its subsidiaries shall make any warranty, express or implied, 
!    Including but not limited to the correctness, implied warranties of merchantability and fitness for a particular purpose with respect to this simulation models.
! (6)The use of this simulation model shall be deemed to have consented to the terms and conditions hereof.
!--------------------------------------------------
# MHz S MA R 50
0.00000000000E+00	 9.99999990000E-01	 0.00000000000E+00	 9.99999990000E-09	 0.00000000000E+00	 9.99999990000E-09	 0.00000000000E+00	 9.99999990000E-01	 0.00000000000E+00
4.00000000000E-05	 9.99992445915E-01	-6.78029014714E-02	 1.18340344478E-03	 8.96003567976E+01	 1.18340344478E-03	 8.96003567976E+01	 9.99992445915E-01	-6.78029014714E-02
4.18839330257E-05	 9.99991852502E-01	-7.09689349316E-02	 1.23866325208E-03	 8.95876410824E+01	 1.23866325208E-03	 8.95876410824E+01	 9.99991852502E-01	-7.09689349316E-02
4.38565961426E-05	 9.99991532602E-01	-7.42626768316E-02	 1.29615030180E-03	 8.95885683234E+01	 1.29615030180E-03	 8.95885683234E+01	 9.99991532602E-01	-7.42626768316E-02
4.59221683893E-05	 9.99991479797E-01	-7.77375641237E-02	 1.35679731453E-03	 8.96013318954E+01	 1.35679731453E-03	 8.96013318954E+01	 9.99991479797E-01	-7.77375641237E-02
4.80850256303E-05	 9.99990407384E-01	-8.13747113183E-02	 1.42028210373E-03	 8.95723328782E+01	 1.42028210373E-03	 8.95723328782E+01	 9.99990407384E-01	-8.13747113183E-02
5.03497498260E-05	 9.99990030726E-01	-8.51737727654E-02	 1.48658865229E-03	 8.95731767252E+01	 1.48658865229E-03	 8.95731767252E+01	 9.99990030726E-01	-8.51737727654E-02
5.27211387394E-05	 9.99989186092E-01	-8.91267871678E-02	 1.55558490793E-03	 8.95571323377E+01	 1.55558490793E-03	 8.95571323377E+01	 9.99989186092E-01	-8.91267871678E-02
5.52042161000E-05	 9.99988378469E-01	-9.32679671381E-02	 1.62786495880E-03	 8.95443209560E+01	 1.62786495880E-03	 8.95443209560E+01	 9.99988378469E-01	-9.32679671381E-02
5.78042422467E-05	 9.99987812325E-01	-9.76205931871E-02	 1.70383377039E-03	 8.95413445406E+01	 1.70383377039E-03	 8.95413445406E+01	 9.99987812325E-01	-9.76205931871E-02
6.05267252716E-05	 9.99987538366E-01	-1.02138089330E-01	 1.78267816352E-03	 8.95484074240E+01	 1.78267816352E-03	 8.95484074240E+01	 9.99987538366E-01	-1.02138089330E-01
6.33774326886E-05	 9.99987307782E-01	-1.06844402511E-01	 1.86481769980E-03	 8.95566116372E+01	 1.86481769980E-03	 8.95566116372E+01	 9.99987307782E-01	-1.06844402511E-01
6.63624036517E-05	 9.99986663508E-01	-1.11833626061E-01	 1.95189722566E-03	 8.95526023997E+01	 1.95189722566E-03	 8.95526023997E+01	 9.99986663508E-01	-1.11833626061E-01
6.94879617494E-05	 9.99985866481E-01	-1.17081183325E-01	 2.04348622193E-03	 8.95451773171E+01	 2.04348622193E-03	 8.95451773171E+01	 9.99985866481E-01	-1.17081183325E-01
7.27607284001E-05	 9.99984938117E-01	-1.22546611436E-01	 2.13887837469E-03	 8.95352493565E+01	 2.13887837469E-03	 8.95352493565E+01	 9.99984938117E-01	-1.22546611436E-01
7.61876368803E-05	 9.99984215138E-01	-1.28226441813E-01	 2.23801113421E-03	 8.95317722141E+01	 2.23801113421E-03	 8.95317722141E+01	 9.99984215138E-01	-1.28226441813E-01
7.97759470121E-05	 9.99983136160E-01	-1.34192993231E-01	 2.34214999303E-03	 8.95203618039E+01	 2.34214999303E-03	 8.95203618039E+01	 9.99983136160E-01	-1.34192993231E-01
8.35332605429E-05	 9.99982194721E-01	-1.40484236130E-01	 2.45195467370E-03	 8.95136916442E+01	 2.45195467370E-03	 8.95136916442E+01	 9.99982194721E-01	-1.40484236130E-01
8.74675372500E-05	 9.99981635473E-01	-1.47069281733E-01	 2.56688461503E-03	 8.95165450934E+01	 2.56688461503E-03	 8.95165450934E+01	 9.99981635473E-01	-1.47069281733E-01
9.15871118026E-05	 9.99980626497E-01	-1.53911071857E-01	 2.68629799180E-03	 8.95098257584E+01	 2.68629799180E-03	 8.95098257584E+01	 9.99980626497E-01	-1.53911071857E-01
9.59007114190E-05	 9.99979783333E-01	-1.61115738170E-01	 2.81204342954E-03	 8.95075215651E+01	 2.81204342954E-03	 8.95075215651E+01	 9.99979783333E-01	-1.61115738170E-01
1.00417474355E-04	 9.99978807133E-01	-1.68677835204E-01	 2.94402762085E-03	 8.95032087688E+01	 2.94402762085E-03	 8.95032087688E+01	 9.99978807133E-01	-1.68677835204E-01
1.05146969262E-04	 9.99977586322E-01	-1.76588665087E-01	 3.08209936694E-03	 8.94950354764E+01	 3.08209936694E-03	 8.94950354764E+01	 9.99977586322E-01	-1.76588665087E-01
1.10099215461E-04	 9.99976457139E-01	-1.84808678517E-01	 3.22556647774E-03	 8.94894003473E+01	 3.22556647774E-03	 8.94894003473E+01	 9.99976457139E-01	-1.84808678517E-01
1.15284704164E-04	 9.99974780108E-01	-1.93465243307E-01	 3.37665548443E-03	 8.94753277362E+01	 3.37665548443E-03	 8.94753277362E+01	 9.99974780108E-01	-1.93465243307E-01
1.20714420702E-04	 9.99973132926E-01	-2.02561763275E-01	 3.53542246205E-03	 8.94633023066E+01	 3.53542246205E-03	 8.94633023066E+01	 9.99973132926E-01	-2.02561763275E-01
1.26399867798E-04	 9.99971604634E-01	-2.12097268433E-01	 3.70184990395E-03	 8.94544554748E+01	 3.70184990395E-03	 8.94544554748E+01	 9.99971604634E-01	-2.12097268433E-01
1.32353089933E-04	 9.99970198361E-01	-2.22003964837E-01	 3.87475458582E-03	 8.94483193275E+01	 3.87475458582E-03	 8.94483193275E+01	 9.99970198361E-01	-2.22003964837E-01
1.38586698862E-04	 9.99967228668E-01	-2.32414987318E-01	 4.05646988955E-03	 8.94209083638E+01	 4.05646988955E-03	 8.94209083638E+01	 9.99967228668E-01	-2.32414987318E-01
1.45113900335E-04	 9.99965539678E-01	-2.43324986589E-01	 4.24688561521E-03	 8.94134207608E+01	 4.24688561521E-03	 8.94134207608E+01	 9.99965539678E-01	-2.43324986589E-01
1.51948522069E-04	 9.99963299712E-01	-2.54772339350E-01	 4.44668235842E-03	 8.93997241244E+01	 4.44668235842E-03	 8.93997241244E+01	 9.99963299712E-01	-2.54772339350E-01
1.59105043042E-04	 9.99961431772E-01	-2.66659945661E-01	 4.65415989059E-03	 8.93918655363E+01	 4.65415989059E-03	 8.93918655363E+01	 9.99961431772E-01	-2.66659945661E-01
1.66598624171E-04	 9.99958714579E-01	-2.79118440727E-01	 4.87160535801E-03	 8.93748715521E+01	 4.87160535801E-03	 8.93748715521E+01	 9.99958714579E-01	-2.79118440727E-01
1.74445140423E-04	 9.99956271368E-01	-2.92237817211E-01	 5.10058251204E-03	 8.93626649259E+01	 5.10058251204E-03	 8.93626649259E+01	 9.99956271368E-01	-2.92237817211E-01
1.82661214454E-04	 9.99953675828E-01	-3.06020082788E-01	 5.34112885304E-03	 8.93500531764E+01	 5.34112885304E-03	 8.93500531764E+01	 9.99953675828E-01	-3.06020082788E-01
1.91264251815E-04	 9.99950774749E-01	-3.20240859400E-01	 5.58932932055E-03	 8.93352708021E+01	 5.58932932055E-03	 8.93352708021E+01	 9.99950774749E-01	-3.20240859400E-01
2.00272477830E-04	 9.99947925577E-01	-3.35248673551E-01	 5.85126419669E-03	 8.93224565792E+01	 5.85126419669E-03	 8.93224565792E+01	 9.99947925577E-01	-3.35248673551E-01
2.09704976209E-04	 9.99944354622E-01	-3.50997498701E-01	 6.12613472010E-03	 8.93040631005E+01	 6.12613472010E-03	 8.93040631005E+01	 9.99944354622E-01	-3.50997498701E-01
2.19581729467E-04	 9.99939652010E-01	-3.67524775629E-01	 6.41459674672E-03	 8.92771985318E+01	 6.41459674672E-03	 8.92771985318E+01	 9.99939652010E-01	-3.67524775629E-01
2.29923661267E-04	 9.99935439972E-01	-3.84740798613E-01	 6.71507467673E-03	 8.92567715029E+01	 6.71507467673E-03	 8.92567715029E+01	 9.99935439972E-01	-3.84740798613E-01
2.40752680738E-04	 9.99931360855E-01	-4.02751911862E-01	 7.02942633368E-03	 8.92391514332E+01	 7.02942633368E-03	 8.92391514332E+01	 9.99931360855E-01	-4.02751911862E-01
2.52091728895E-04	 9.99928262054E-01	-4.21648351488E-01	 7.35922110377E-03	 8.92306494853E+01	 7.35922110377E-03	 8.92306494853E+01	 9.99928262054E-01	-4.21648351488E-01
2.63964827234E-04	 9.99922649352E-01	-4.41475320152E-01	 7.70526909472E-03	 8.92040835675E+01	 7.70526909472E-03	 8.92040835675E+01	 9.99922649352E-01	-4.41475320152E-01
2.76397128626E-04	 9.99917722776E-01	-4.62126913431E-01	 8.06570218450E-03	 8.91844640447E+01	 8.06570218450E-03	 8.91844640447E+01	 9.99917722776E-01	-4.62126913431E-01
2.89414970596E-04	 9.99911704277E-01	-4.83719197501E-01	 8.44255658281E-03	 8.91589120300E+01	 8.44255658281E-03	 8.91589120300E+01	 9.99911704277E-01	-4.83719197501E-01
3.03045931128E-04	 9.99906464491E-01	-5.06390993216E-01	 8.83824297655E-03	 8.91404353817E+01	 8.83824297655E-03	 8.91404353817E+01	 9.99906464491E-01	-5.06390993216E-01
3.17318887077E-04	 9.99900404516E-01	-5.30196174104E-01	 9.25371105824E-03	 8.91182358070E+01	 9.25371105824E-03	 8.91182358070E+01	 9.99900404516E-01	-5.30196174104E-01
3.32264075353E-04	 9.99893922250E-01	-5.55023253102E-01	 9.68701233861E-03	 8.90950650415E+01	 9.68701233861E-03	 8.90950650415E+01	 9.99893922250E-01	-5.55023253102E-01
3.47913156973E-04	 9.99886574310E-01	-5.80975509771E-01	 1.01399514109E-02	 8.90685954358E+01	 1.01399514109E-02	 8.90685954358E+01	 9.99886574310E-01	-5.80975509771E-01
3.64299284136E-04	 9.99878535341E-01	-6.08247899390E-01	 1.06159288225E-02	 8.90403077774E+01	 1.06159288225E-02	 8.90403077774E+01	 9.99878535341E-01	-6.08247899390E-01
3.81457170452E-04	 9.99869075113E-01	-6.36868984131E-01	 1.11154468742E-02	 8.90066937607E+01	 1.11154468742E-02	 8.90066937607E+01	 9.99869075113E-01	-6.36868984131E-01
3.99423164484E-04	 9.99859884691E-01	-6.66713904443E-01	 1.16363155207E-02	 8.89767275893E+01	 1.16363155207E-02	 8.89767275893E+01	 9.99859884691E-01	-6.66713904443E-01
4.18235326755E-04	 9.99849465801E-01	-6.97890413219E-01	 1.21804236514E-02	 8.89429485625E+01	 1.21804236514E-02	 8.89429485625E+01	 9.99849465801E-01	-6.97890413219E-01
4.37933510370E-04	 9.99839238937E-01	-7.30574706713E-01	 1.27508361914E-02	 8.89123296523E+01	 1.27508361914E-02	 8.89123296523E+01	 9.99839238937E-01	-7.30574706713E-01
4.58559445451E-04	 9.99828384471E-01	-7.64937819098E-01	 1.33505417999E-02	 8.88810143737E+01	 1.33505417999E-02	 8.88810143737E+01	 9.99828384471E-01	-7.64937819098E-01
4.80156827539E-04	 9.99815720198E-01	-8.00981904765E-01	 1.39795841523E-02	 8.88442288712E+01	 1.39795841523E-02	 8.88442288712E+01	 9.99815720198E-01	-8.00981904765E-01
5.02771410163E-04	 9.99801683196E-01	-8.38320976013E-01	 1.46312239065E-02	 8.88042291725E+01	 1.46312239065E-02	 8.88042291725E+01	 9.99801683196E-01	-8.38320976013E-01
5.26451101762E-04	 9.99787487954E-01	-8.77594606930E-01	 1.53166124081E-02	 8.87662438241E+01	 1.53166124081E-02	 8.87662438241E+01	 9.99787487954E-01	-8.77594606930E-01
5.51246067188E-04	 9.99772132099E-01	-9.18828885024E-01	 1.60362093060E-02	 8.87264350032E+01	 1.60362093060E-02	 8.87264350032E+01	 9.99772132099E-01	-9.18828885024E-01
5.77208833970E-04	 9.99754873322E-01	-9.62198997222E-01	 1.67930739861E-02	 8.86825600122E+01	 1.67930739861E-02	 8.86825600122E+01	 9.99754873322E-01	-9.62198997222E-01
6.04394403597E-04	 9.99735797702E-01	-1.00703297433E+00	 1.75754788240E-02	 8.86351890736E+01	 1.75754788240E-02	 8.86351890736E+01	 9.99735797702E-01	-1.00703297433E+00
6.32860368034E-04	 9.99716504114E-01	-1.05413616204E+00	 1.83974636571E-02	 8.85900344913E+01	 1.83974636571E-02	 8.85900344913E+01	 9.99716504114E-01	-1.05413616204E+00
6.62667031734E-04	 9.99696558295E-01	-1.10369471456E+00	 1.92622763173E-02	 8.85455676421E+01	 1.92622763173E-02	 8.85455676421E+01	 9.99696558295E-01	-1.10369471456E+00
6.93877539388E-04	 9.99670801078E-01	-1.15574983299E+00	 2.01706640233E-02	 8.84870251363E+01	 2.01706640233E-02	 8.84870251363E+01	 9.99670801078E-01	-1.15574983299E+00
7.26558009694E-04	 9.99647620695E-01	-1.20957396270E+00	 2.11098776349E-02	 8.84388048314E+01	 2.11098776349E-02	 8.84388048314E+01	 9.99647620695E-01	-1.20957396270E+00
7.60777675433E-04	 9.99618849670E-01	-1.26618689448E+00	 2.20977560608E-02	 8.83786589278E+01	 2.20977560608E-02	 8.83786589278E+01	 9.99618849670E-01	-1.26618689448E+00
7.96609030133E-04	 9.99589050171E-01	-1.32559073980E+00	 2.31343029871E-02	 8.83194366148E+01	 2.31343029871E-02	 8.83194366148E+01	 9.99589050171E-01	-1.32559073980E+00
8.34127981644E-04	 9.99553598410E-01	-1.38803443636E+00	 2.42238844872E-02	 8.82501447601E+01	 2.42238844872E-02	 8.82501447601E+01	 9.99553598410E-01	-1.38803443636E+00
8.73414012952E-04	 9.99519018258E-01	-1.45291337247E+00	 2.53559060463E-02	 8.81867092920E+01	 2.53559060463E-02	 8.81867092920E+01	 9.99519018258E-01	-1.45291337247E+00
9.14550350555E-04	 9.99478095294E-01	-1.52067581896E+00	 2.65382267544E-02	 8.81129013766E+01	 2.65382267544E-02	 8.81129013766E+01	 9.99478095294E-01	-1.52067581896E+00
9.57624140782E-04	 9.99439264925E-01	-1.59208001956E+00	 2.77840118604E-02	 8.80476535003E+01	 2.77840118604E-02	 8.80476535003E+01	 9.99439264925E-01	-1.59208001956E+00
1.00272663441E-03	 9.99393651563E-01	-1.66716345783E+00	 2.90939615442E-02	 8.79723545393E+01	 2.90939615442E-02	 8.79723545393E+01	 9.99393651563E-01	-1.66716345783E+00
1.04995337997E-03	 9.99343707701E-01	-1.74513357356E+00	 3.04542257802E-02	 8.78927497656E+01	 3.04542257802E-02	 8.78927497656E+01	 9.99343707701E-01	-1.74513357356E+00
1.09940442617E-03	 9.99277720531E-01	-1.82676247131E+00	 3.18783370906E-02	 8.77885006419E+01	 3.18783370906E-02	 8.77885006419E+01	 9.99277720531E-01	-1.82676247131E+00
1.15118453384E-03	 9.99220514363E-01	-1.91247368497E+00	 3.33735062220E-02	 8.77056035711E+01	 3.33735062220E-02	 8.77056035711E+01	 9.99220514363E-01	-1.91247368497E+00
1.20540339789E-03	 9.99161524174E-01	-2.00222587913E+00	 3.49390655111E-02	 8.76239675391E+01	 3.49390655111E-02	 8.76239675391E+01	 9.99161524174E-01	-2.00222587913E+00
1.26217587966E-03	 9.99092399018E-01	-2.09593985269E+00	 3.65736714955E-02	 8.75302875597E+01	 3.65736714955E-02	 8.75302875597E+01	 9.99092399018E-01	-2.09593985269E+00
1.32162225026E-03	 9.99012498534E-01	-2.19370609791E+00	 3.82788874064E-02	 8.74251632143E+01	 3.82788874064E-02	 8.74251632143E+01	 9.99012498534E-01	-2.19370609791E+00
1.38386844538E-03	 9.98933057677E-01	-2.29650567152E+00	 4.00717222745E-02	 8.73263263978E+01	 4.00717222745E-02	 8.73263263978E+01	 9.98933057677E-01	-2.29650567152E+00
1.44904633206E-03	 9.98843339469E-01	-2.40448181383E+00	 4.19547166351E-02	 8.72183044877E+01	 4.19547166351E-02	 8.72183044877E+01	 9.98843339469E-01	-2.40448181383E+00
1.51729398808E-03	 9.98751838233E-01	-2.51717206693E+00	 4.39197227383E-02	 8.71132895880E+01	 4.39197227383E-02	 8.71132895880E+01	 9.98751838233E-01	-2.51717206693E+00
1.58875599443E-03	 9.98640514474E-01	-2.63452723398E+00	 4.59659690494E-02	 8.69883622390E+01	 4.59659690494E-02	 8.69883622390E+01	 9.98640514474E-01	-2.63452723398E+00
1.66358374162E-03	 9.98522552814E-01	-2.75767700687E+00	 4.81130229936E-02	 8.68619647181E+01	 4.81130229936E-02	 8.68619647181E+01	 9.98522552814E-01	-2.75767700687E+00
1.74193575042E-03	 9.98393428231E-01	-2.88703226278E+00	 5.03680286938E-02	 8.67292102463E+01	 5.03680286938E-02	 8.67292102463E+01	 9.98393428231E-01	-2.88703226278E+00
1.82397800764E-03	 9.98256723367E-01	-3.02273964549E+00	 5.27334644529E-02	 8.65948454749E+01	 5.27334644529E-02	 8.65948454749E+01	 9.98256723367E-01	-3.02273964549E+00
1.90988431781E-03	 9.98106576957E-01	-3.16364420497E+00	 5.51891911694E-02	 8.64528460202E+01	 5.51891911694E-02	 8.64528460202E+01	 9.98106576957E-01	-3.16364420497E+00
1.99983667135E-03	 9.97946340444E-01	-3.31156612192E+00	 5.77668331866E-02	 8.63077254673E+01	 5.77668331866E-02	 8.63077254673E+01	 9.97946340444E-01	-3.31156612192E+00
2.09402563013E-03	 9.97760246366E-01	-3.46693289147E+00	 6.04738632345E-02	 8.61449720770E+01	 6.04738632345E-02	 8.61449720770E+01	 9.97760246366E-01	-3.46693289147E+00
2.19265073117E-03	 9.97567493376E-01	-3.62939389841E+00	 6.33039586108E-02	 8.59842284846E+01	 6.33039586108E-02	 8.59842284846E+01	 9.97567493376E-01	-3.62939389841E+00
2.29592090932E-03	 9.97360590546E-01	-3.79823611557E+00	 6.62446631699E-02	 8.58186764865E+01	 6.62446631699E-02	 8.58186764865E+01	 9.97360590546E-01	-3.79823611557E+00
2.40405493996E-03	 9.97130733426E-01	-3.97513967845E+00	 6.93251790752E-02	 8.56417929855E+01	 6.93251790752E-02	 8.56417929855E+01	 9.97130733426E-01	-3.97513967845E+00
2.51728190239E-03	 9.96865355468E-01	-4.16124625924E+00	 7.25653282958E-02	 8.54452023119E+01	 7.25653282958E-02	 8.54452023119E+01	 9.96865355468E-01	-4.16124625924E+00
2.63584166516E-03	 9.96594779395E-01	-4.35712449875E+00	 7.59746397396E-02	 8.52544102435E+01	 7.59746397396E-02	 8.52544102435E+01	 9.96594779395E-01	-4.35712449875E+00
2.75998539425E-03	 9.96299264455E-01	-4.55909665163E+00	 7.94891167038E-02	 8.50541089824E+01	 7.94891167038E-02	 8.50541089824E+01	 9.96299264455E-01	-4.55909665163E+00
2.88997608512E-03	 9.95970301718E-01	-4.77132941074E+00	 8.31811058139E-02	 8.48399701310E+01	 8.31811058139E-02	 8.48399701310E+01	 9.95970301718E-01	-4.77132941074E+00
3.02608911988E-03	 9.95616963300E-01	-4.99378688183E+00	 8.70496958990E-02	 8.46197305078E+01	 8.70496958990E-02	 8.46197305078E+01	 9.95616963300E-01	-4.99378688183E+00
3.16861285067E-03	 9.95218249221E-01	-5.22771002737E+00	 9.11163347735E-02	 8.43810349724E+01	 9.11163347735E-02	 8.43810349724E+01	 9.95218249221E-01	-5.22771002737E+00
3.31784921055E-03	 9.94787980114E-01	-5.47026465607E+00	 9.53314189228E-02	 8.41343676442E+01	 9.53314189228E-02	 8.41343676442E+01	 9.94787980114E-01	-5.47026465607E+00
3.47411435310E-03	 9.94328958113E-01	-5.72420728084E+00	 9.97424978086E-02	 8.38825526104E+01	 9.97424978086E-02	 8.38825526104E+01	 9.94328958113E-01	-5.72420728084E+00
3.63773932222E-03	 9.93826882474E-01	-5.99104631415E+00	 1.04375470725E-01	 8.36184707497E+01	 1.04375470725E-01	 8.36184707497E+01	 9.93826882474E-01	-5.99104631415E+00
3.80907075343E-03	 9.93264269020E-01	-6.27124545454E+00	 1.09238052468E-01	 8.33345171941E+01	 1.09238052468E-01	 8.33345171941E+01	 9.93264269020E-01	-6.27124545454E+00
3.98847160817E-03	 9.92661199726E-01	-6.56241027340E+00	 1.14288117253E-01	 8.30431630321E+01	 1.14288117253E-01	 8.30431630321E+01	 9.92661199726E-01	-6.56241027340E+00
4.17632194279E-03	 9.92004369325E-01	-6.86559255384E+00	 1.19543489747E-01	 8.27390210246E+01	 1.19543489747E-01	 8.27390210246E+01	 9.92004369325E-01	-6.86559255384E+00
4.37301971364E-03	 9.91289286636E-01	-7.18420755076E+00	 1.25062728416E-01	 8.24218275507E+01	 1.25062728416E-01	 8.24218275507E+01	 9.91289286636E-01	-7.18420755076E+00
4.57898162016E-03	 9.90514346569E-01	-7.51806293893E+00	 1.30841768735E-01	 8.20925013753E+01	 1.30841768735E-01	 8.20925013753E+01	 9.90514346569E-01	-7.51806293893E+00
4.79464398762E-03	 9.89651588297E-01	-7.86568040687E+00	 1.36854444711E-01	 8.17407635290E+01	 1.36854444711E-01	 8.17407635290E+01	 9.89651588297E-01	-7.86568040687E+00
5.02046369149E-03	 9.88723832266E-01	-8.22782914592E+00	 1.43113037340E-01	 8.13786182199E+01	 1.43113037340E-01	 8.13786182199E+01	 9.88723832266E-01	-8.22782914592E+00
5.25691912531E-03	 9.87712867398E-01	-8.60780855369E+00	 1.49673591623E-01	 8.10005311476E+01	 1.49673591623E-01	 8.10005311476E+01	 9.87712867398E-01	-8.60780855369E+00
5.50451121415E-03	 9.86610878329E-01	-9.00517660371E+00	 1.56527312578E-01	 8.06055975299E+01	 1.56527312578E-01	 8.06055975299E+01	 9.86610878329E-01	-9.00517660371E+00
5.76376447582E-03	 9.85401360636E-01	-9.42003625376E+00	 1.63674743690E-01	 8.01901262641E+01	 1.63674743690E-01	 8.01901262641E+01	 9.85401360636E-01	-9.42003625376E+00
6.03522813203E-03	 9.84076694355E-01	-9.85045482589E+00	 1.71081261960E-01	 7.97540422762E+01	 1.71081261960E-01	 7.97540422762E+01	 9.84076694355E-01	-9.85045482589E+00
6.31947727192E-03	 9.82636762349E-01	-1.03022061587E+01	 1.78844407618E-01	 7.93000906818E+01	 1.78844407618E-01	 7.93000906818E+01	 9.82636762349E-01	-1.03022061587E+01
6.61711407037E-03	 9.81080519801E-01	-1.07747295960E+01	 1.86952502544E-01	 7.88301384800E+01	 1.86952502544E-01	 7.88301384800E+01	 9.81080519801E-01	-1.07747295960E+01
6.92876906367E-03	 9.79332323600E-01	-1.12681965472E+01	 1.95406750040E-01	 7.83239559170E+01	 1.95406750040E-01	 7.83239559170E+01	 9.79332323600E-01	-1.12681965472E+01
7.25510248534E-03	 9.77514058109E-01	-1.17787274420E+01	 2.04137610617E-01	 7.78201358351E+01	 2.04137610617E-01	 7.78201358351E+01	 9.77514058109E-01	-1.17787274420E+01
7.59680566477E-03	 9.75493842572E-01	-1.23134102965E+01	 2.13264349885E-01	 7.72830995561E+01	 2.13264349885E-01	 7.72830995561E+01	 9.75493842572E-01	-1.23134102965E+01
7.95460249181E-03	 9.73295082354E-01	-1.28715005535E+01	 2.22770815400E-01	 7.67228880986E+01	 2.22770815400E-01	 7.67228880986E+01	 9.73295082354E-01	-1.28715005535E+01
8.32925095033E-03	 9.70920430101E-01	-1.34563608484E+01	 2.32710381453E-01	 7.61430483728E+01	 2.32710381453E-01	 7.61430483728E+01	 9.70920430101E-01	-1.34563608484E+01
8.72154472395E-03	 9.68299274425E-01	-1.40591361373E+01	 2.42929504795E-01	 7.55290028514E+01	 2.42929504795E-01	 7.55290028514E+01	 9.68299274425E-01	-1.40591361373E+01
9.13231487747E-03	 9.65505509741E-01	-1.46888110365E+01	 2.53575520189E-01	 7.49018111058E+01	 2.53575520189E-01	 7.49018111058E+01	 9.65505509741E-01	-1.46888110365E+01
9.56243161745E-03	 9.62425084565E-01	-1.53437928550E+01	 2.64617253558E-01	 7.42382343331E+01	 2.64617253558E-01	 7.42382343331E+01	 9.62425084565E-01	-1.53437928550E+01
1.00128061357E-02	 9.59082883827E-01	-1.60293636106E+01	 2.76137474685E-01	 7.35478873321E+01	 2.76137474685E-01	 7.35478873321E+01	 9.59082883827E-01	-1.60293636106E+01
1.04843925397E-02	 9.55564720652E-01	-1.67366405948E+01	 2.87980454682E-01	 7.28507561326E+01	 2.87980454682E-01	 7.28507561326E+01	 9.55564720652E-01	-1.67366405948E+01
1.09781898737E-02	 9.51655799961E-01	-1.74690586342E+01	 3.00198954991E-01	 7.21065805099E+01	 3.00198954991E-01	 7.21065805099E+01	 9.51655799961E-01	-1.74690586342E+01
1.14952442353E-02	 9.47493948616E-01	-1.82347325846E+01	 3.12919101339E-01	 7.13462204244E+01	 3.12919101339E-01	 7.13462204244E+01	 9.47493948616E-01	-1.82347325846E+01
1.20366509917E-02	 9.42969287560E-01	-1.90308842371E+01	 3.26086410873E-01	 7.05520427170E+01	 3.26086410873E-01	 7.05520427170E+01	 9.42969287560E-01	-1.90308842371E+01
1.26035570997E-02	 9.38090939804E-01	-1.98511787126E+01	 3.39587320691E-01	 6.97292266016E+01	 3.39587320691E-01	 6.97292266016E+01	 9.38090939804E-01	-1.98511787126E+01
1.31971635363E-02	 9.32873404358E-01	-2.07006592891E+01	 3.53494925098E-01	 6.88833395650E+01	 3.53494925098E-01	 6.88833395650E+01	 9.32873404358E-01	-2.07006592891E+01
1.38187278421E-02	 9.27233163310E-01	-2.15807967209E+01	 3.67822574221E-01	 6.80038149774E+01	 3.67822574221E-01	 6.80038149774E+01	 9.27233163310E-01	-2.15807967209E+01
1.44695667859E-02	 9.21078920172E-01	-2.24921516292E+01	 3.82567514297E-01	 6.70805571841E+01	 3.82567514297E-01	 6.70805571841E+01	 9.21078920172E-01	-2.24921516292E+01
1.51510591543E-02	 9.14586647761E-01	-2.34301605022E+01	 3.97641949794E-01	 6.61435065508E+01	 3.97641949794E-01	 6.61435065508E+01	 9.14586647761E-01	-2.34301605022E+01
1.58646486722E-02	 9.07607701669E-01	-2.43989778891E+01	 4.13099690854E-01	 6.51733690504E+01	 4.13099690854E-01	 6.51733690504E+01	 9.07607701669E-01	-2.43989778891E+01
1.66118470616E-02	 9.00166763677E-01	-2.53992527151E+01	 4.28935095974E-01	 6.41767541364E+01	 4.28935095974E-01	 6.41767541364E+01	 9.00166763677E-01	-2.53992527151E+01
1.73942372440E-02	 8.92167311924E-01	-2.64266020653E+01	 4.45063521601E-01	 6.31436840453E+01	 4.45063521601E-01	 6.31436840453E+01	 8.92167311924E-01	-2.64266020653E+01
1.82134766941E-02	 8.83700406161E-01	-2.74849536848E+01	 4.61528419471E-01	 6.20890245090E+01	 4.61528419471E-01	 6.20890245090E+01	 8.83700406161E-01	-2.74849536848E+01
1.90713009505E-02	 8.74660388432E-01	-2.85646849477E+01	 4.78164293862E-01	 6.10018496866E+01	 4.78164293862E-01	 6.10018496866E+01	 8.74660388432E-01	-2.85646849477E+01
1.99695272931E-02	 8.65141909677E-01	-2.96756703689E+01	 4.95103599832E-01	 5.98961537149E+01	 4.95103599832E-01	 5.98961537149E+01	 8.65141909677E-01	-2.96756703689E+01
2.09100585925E-02	 8.55000702979E-01	-3.08171693693E+01	 5.12314375070E-01	 5.87572063321E+01	 5.12314375070E-01	 5.87572063321E+01	 8.55000702979E-01	-3.08171693693E+01
2.18948873413E-02	 8.44288854451E-01	-3.19799531072E+01	 5.29637202484E-01	 5.75933188748E+01	 5.29637202484E-01	 5.75933188748E+01	 8.44288854451E-01	-3.19799531072E+01
2.29260998752E-02	 8.33023681615E-01	-3.31591491186E+01	 5.46982084411E-01	 5.64081476420E+01	 5.46982084411E-01	 5.64081476420E+01	 8.33023681615E-01	-3.31591491186E+01
2.40058807929E-02	 8.21185608049E-01	-3.43654173825E+01	 5.64485018848E-01	 5.52012969134E+01	 5.64485018848E-01	 5.52012969134E+01	 8.21185608049E-01	-3.43654173825E+01
2.51365175838E-02	 8.08726340887E-01	-3.55931809332E+01	 5.82043157991E-01	 5.39693815874E+01	 5.82043157991E-01	 5.39693815874E+01	 8.08726340887E-01	-3.55931809332E+01
2.63204054745E-02	 7.95800059464E-01	-3.68400152321E+01	 5.99599663613E-01	 5.27287561713E+01	 5.99599663613E-01	 5.27287561713E+01	 7.95800059464E-01	-3.68400152321E+01
2.75600525026E-02	 7.82285297833E-01	-3.80933017327E+01	 6.16961942231E-01	 5.14681866603E+01	 6.16961942231E-01	 5.14681866603E+01	 7.82285297833E-01	-3.80933017327E+01
2.88580848301E-02	 7.68228105870E-01	-3.93622742322E+01	 6.34240686173E-01	 5.01929684136E+01	 6.34240686173E-01	 5.01929684136E+01	 7.68228105870E-01	-3.93622742322E+01
3.02172523068E-02	 7.53667361995E-01	-4.06476430681E+01	 6.51425019935E-01	 4.89070786406E+01	 6.51425019935E-01	 4.89070786406E+01	 7.53667361995E-01	-4.06476430681E+01
3.16404342960E-02	 7.38595815789E-01	-4.19441377729E+01	 6.68425972315E-01	 4.76100373221E+01	 6.68425972315E-01	 4.76100373221E+01	 7.38595815789E-01	-4.19441377729E+01
3.31306457740E-02	 7.23185806072E-01	-4.32364822447E+01	 6.85031993859E-01	 4.63163093180E+01	 6.85031993859E-01	 4.63163093180E+01	 7.23185806072E-01	-4.32364822447E+01
3.46910437174E-02	 7.07379154337E-01	-4.45353389087E+01	 7.01370138194E-01	 4.50203501925E+01	 7.01370138194E-01	 4.50203501925E+01	 7.07379154337E-01	-4.45353389087E+01
3.63249337913E-02	 6.91107585462E-01	-4.58397079957E+01	 7.17415144817E-01	 4.37162022754E+01	 7.17415144817E-01	 4.37162022754E+01	 6.91107585462E-01	-4.58397079957E+01
3.80357773520E-02	 6.74462635455E-01	-4.71418049278E+01	 7.33061725021E-01	 4.24108392689E+01	 7.33061725021E-01	 4.24108392689E+01	 6.74462635455E-01	-4.71418049278E+01
3.98271987798E-02	 6.57664203619E-01	-4.84322915721E+01	 7.48194952484E-01	 4.11204500360E+01	 7.48194952484E-01	 4.11204500360E+01	 6.57664203619E-01	-4.84322915721E+01
4.17029931574E-02	 6.40611574364E-01	-4.97124600381E+01	 7.62832661923E-01	 3.98359535118E+01	 7.62832661923E-01	 3.98359535118E+01	 6.40611574364E-01	-4.97124600381E+01
4.36671343094E-02	 6.23327290812E-01	-5.09902792610E+01	 7.77063319737E-01	 3.85581013035E+01	 7.77063319737E-01	 3.85581013035E+01	 6.23327290812E-01	-5.09902792610E+01
4.57237832210E-02	 6.05871681801E-01	-5.22646886274E+01	 7.90870355705E-01	 3.72902773203E+01	 7.90870355705E-01	 3.72902773203E+01	 6.05871681801E-01	-5.22646886274E+01
4.78772968527E-02	 5.88402632749E-01	-5.35041836233E+01	 8.03925460719E-01	 3.60424305534E+01	 8.03925460719E-01	 3.60424305534E+01	 5.88402632749E-01	-5.35041836233E+01
5.01322373708E-02	 5.70914062932E-01	-5.47311769467E+01	 8.16477773727E-01	 3.48127284328E+01	 8.16477773727E-01	 3.48127284328E+01	 5.70914062932E-01	-5.47311769467E+01
5.24933818117E-02	 5.53371550343E-01	-5.59460703674E+01	 8.28537164419E-01	 3.35974160615E+01	 8.28537164419E-01	 3.35974160615E+01	 5.53371550343E-01	-5.59460703674E+01
5.49657322024E-02	 5.35817253466E-01	-5.71398704359E+01	 8.40024943908E-01	 3.23981706991E+01	 8.40024943908E-01	 3.23981706991E+01	 5.35817253466E-01	-5.71398704359E+01
5.75545261569E-02	 5.18499364257E-01	-5.83069225517E+01	 8.50902321143E-01	 3.12305133322E+01	 8.50902321143E-01	 3.12305133322E+01	 5.18499364257E-01	-5.83069225517E+01
6.02652479720E-02	 5.01352997649E-01	-5.94474239454E+01	 8.61191320819E-01	 3.00884648860E+01	 8.61191320819E-01	 3.00884648860E+01	 5.01352997649E-01	-5.94474239454E+01
6.31036402460E-02	 4.84345236787E-01	-6.05675943552E+01	 8.70964566966E-01	 2.89685434994E+01	 8.70964566966E-01	 2.89685434994E+01	 4.84345236787E-01	-6.05675943552E+01
6.60757160435E-02	 4.67472450008E-01	-6.16622601370E+01	 8.80194300460E-01	 2.78693400301E+01	 8.80194300460E-01	 2.78693400301E+01	 4.67472450008E-01	-6.16622601370E+01
6.91877716349E-02	 4.50954771826E-01	-6.27300034842E+01	 8.88886686121E-01	 2.68040001984E+01	 8.88886686121E-01	 2.68040001984E+01	 4.50954771826E-01	-6.27300034842E+01
7.24463998338E-02	 4.34762018207E-01	-6.37602114211E+01	 8.96981805265E-01	 2.57692187912E+01	 8.96981805265E-01	 2.57692187912E+01	 4.34762018207E-01	-6.37602114211E+01
7.58585039649E-02	 4.18832571691E-01	-6.47683641755E+01	 9.04622467657E-01	 2.47600094907E+01	 9.04622467657E-01	 2.47600094907E+01	 4.18832571691E-01	-6.47683641755E+01
7.94313124874E-02	 4.03183573803E-01	-6.57444745151E+01	 9.11754299954E-01	 2.37764681551E+01	 9.11754299954E-01	 2.37764681551E+01	 4.03183573803E-01	-6.57444745151E+01
8.31723943092E-02	 3.87948118445E-01	-6.66921088363E+01	 9.18424374579E-01	 2.28260325914E+01	 9.18424374579E-01	 2.28260325914E+01	 3.87948118445E-01	-6.66921088363E+01
8.70896748209E-02	 3.73144777809E-01	-6.76040606922E+01	 9.24606448495E-01	 2.19088624331E+01	 9.24606448495E-01	 2.19088624331E+01	 3.73144777809E-01	-6.76040606922E+01
9.11914526857E-02	 3.58703193971E-01	-6.84898714331E+01	 9.30386837773E-01	 2.10197697349E+01	 9.30386837773E-01	 2.10197697349E+01	 3.58703193971E-01	-6.84898714331E+01
9.54864174202E-02	 3.44593051958E-01	-6.93534445037E+01	 9.35807612284E-01	 2.01561858556E+01	 9.35807612284E-01	 2.01561858556E+01	 3.44593051958E-01	-6.93534445037E+01
9.99836678023E-02	 3.30913240407E-01	-7.01856911159E+01	 9.40830666340E-01	 1.93234775964E+01	 9.40830666340E-01	 1.93234775964E+01	 3.30913240407E-01	-7.01856911159E+01
1.04692731147E-01	 3.17734518371E-01	-7.09797794557E+01	 9.45438896655E-01	 1.85252569393E+01	 9.45438896655E-01	 1.85252569393E+01	 3.17734518371E-01	-7.09797794557E+01
1.09623583491E-01	 3.04918083061E-01	-7.17455582785E+01	 9.49711284940E-01	 1.77525318251E+01	 9.49711284940E-01	 1.77525318251E+01	 3.04918083061E-01	-7.17455582785E+01
1.14786670725E-01	 2.92469911916E-01	-7.24906710224E+01	 9.53704892325E-01	 1.70052057606E+01	 9.53704892325E-01	 1.70052057606E+01	 2.92469911916E-01	-7.24906710224E+01
1.20192930722E-01	 2.80416060422E-01	-7.32020566292E+01	 9.57368332051E-01	 1.62843656328E+01	 9.57368332051E-01	 1.62843656328E+01	 2.80416060422E-01	-7.32020566292E+01
1.25853816513E-01	 2.68878699089E-01	-7.38873472383E+01	 9.60756813890E-01	 1.55969058223E+01	 9.60756813890E-01	 1.55969058223E+01	 2.68878699089E-01	-7.38873472383E+01
1.31781320547E-01	 2.57712069180E-01	-7.45464123742E+01	 9.63886289835E-01	 1.49337185659E+01	 9.63886289835E-01	 1.49337185659E+01	 2.57712069180E-01	-7.45464123742E+01
1.37988000096E-01	 2.46901509360E-01	-7.51851755564E+01	 9.66797262951E-01	 1.42936309321E+01	 9.66797262951E-01	 1.42936309321E+01	 2.46901509360E-01	-7.51851755564E+01
1.44487003859E-01	 2.36451400526E-01	-7.57963050257E+01	 9.69470551247E-01	 1.36766033184E+01	 9.69470551247E-01	 1.36766033184E+01	 2.36451400526E-01	-7.57963050257E+01
1.51292099818E-01	 2.26502773023E-01	-7.63796806523E+01	 9.71919071962E-01	 1.30906931312E+01	 9.71919071962E-01	 1.30906931312E+01	 2.26502773023E-01	-7.63796806523E+01
1.58417704402E-01	 2.16885777003E-01	-7.69356630859E+01	 9.74159914532E-01	 1.25256225808E+01	 9.74159914532E-01	 1.25256225808E+01	 2.16885777003E-01	-7.69356630859E+01
1.65878913032E-01	 2.07596610452E-01	-7.74710926114E+01	 9.76231320975E-01	 1.19809885627E+01	 9.76231320975E-01	 1.19809885627E+01	 2.07596610452E-01	-7.74710926114E+01
1.73691532095E-01	 1.98654466090E-01	-7.79842406756E+01	 9.78136767301E-01	 1.14577361024E+01	 9.78136767301E-01	 1.14577361024E+01	 1.98654466090E-01	-7.79842406756E+01
1.81872112435E-01	 1.90148574731E-01	-7.84805046715E+01	 9.79903376059E-01	 1.09609276416E+01	 9.79903376059E-01	 1.09609276416E+01	 1.90148574731E-01	-7.84805046715E+01
1.90437984412E-01	 1.81960231137E-01	-7.89526570477E+01	 9.81516720411E-01	 1.04834450992E+01	 9.81516720411E-01	 1.04834450992E+01	 1.81960231137E-01	-7.89526570477E+01
1.99407294617E-01	 1.74066184870E-01	-7.94035308608E+01	 9.82995780682E-01	 1.00238145745E+01	 9.82995780682E-01	 1.00238145745E+01	 1.74066184870E-01	-7.94035308608E+01
2.08799044314E-01	 1.66476344584E-01	-7.98408554084E+01	 9.84371480323E-01	 9.58251919506E+00	 9.84371480323E-01	 9.58251919506E+00	 1.66476344584E-01	-7.98408554084E+01
2.18633129697E-01	 1.59245924890E-01	-8.02525643122E+01	 9.85614973680E-01	 9.16264835040E+00	 9.85614973680E-01	 9.16264835040E+00	 1.59245924890E-01	-8.02525643122E+01
2.28930384036E-01	 1.52323961869E-01	-8.06478902926E+01	 9.86760817071E-01	 8.76115795557E+00	 9.86760817071E-01	 8.76115795557E+00	 1.52323961869E-01	-8.06478902926E+01
2.39712621813E-01	 1.45663251417E-01	-8.10261268843E+01	 9.87813490145E-01	 8.37522803131E+00	 9.87813490145E-01	 8.37522803131E+00	 1.45663251417E-01	-8.10261268843E+01
2.51002684936E-01	 1.39259397135E-01	-8.13887012096E+01	 9.88782316933E-01	 8.00454122424E+00	 9.88782316933E-01	 8.00454122424E+00	 1.39259397135E-01	-8.13887012096E+01
2.62824491128E-01	 1.33155031867E-01	-8.17349140757E+01	 9.89670319338E-01	 7.65150643229E+00	 9.89670319338E-01	 7.65150643229E+00	 1.33155031867E-01	-8.17349140757E+01
2.75203084598E-01	 1.27319878568E-01	-8.20655741725E+01	 9.90484712271E-01	 7.31431490328E+00	 9.90484712271E-01	 7.31431490328E+00	 1.27319878568E-01	-8.20655741725E+01
2.88164689095E-01	 1.21720565620E-01	-8.23774156576E+01	 9.91223556423E-01	 6.99098481812E+00	 9.91223556423E-01	 6.99098481812E+00	 1.21720565620E-01	-8.23774156576E+01
3.01736763461E-01	 1.16335772817E-01	-8.26806537220E+01	 9.91913186040E-01	 6.68025889259E+00	 9.91913186040E-01	 6.68025889259E+00	 1.16335772817E-01	-8.26806537220E+01
3.15948059804E-01	 1.11195065855E-01	-8.29681399408E+01	 9.92541720227E-01	 6.38380038290E+00	 9.92541720227E-01	 6.38380038290E+00	 1.11195065855E-01	-8.29681399408E+01
3.30828684411E-01	 1.06299021098E-01	-8.32393808664E+01	 9.93112346201E-01	 6.10160872281E+00	 9.93112346201E-01	 6.10160872281E+00	 1.06299021098E-01	-8.32393808664E+01
3.46410161522E-01	 1.01601184330E-01	-8.35019469613E+01	 9.93643044611E-01	 5.83098466980E+00	 9.93643044611E-01	 5.83098466980E+00	 1.01601184330E-01	-8.35019469613E+01
3.62725500115E-01	 9.70869373777E-02	-8.37504943934E+01	 9.94126971777E-01	 5.57105604670E+00	 9.94126971777E-01	 5.57105604670E+00	 9.70869373777E-02	-8.37504943934E+01
3.79809263839E-01	 9.27750997742E-02	-8.39912149311E+01	 9.94577120132E-01	 5.32289427623E+00	 9.94577120132E-01	 5.32289427623E+00	 9.27750997742E-02	-8.39912149311E+01
3.97697644229E-01	 8.86722371342E-02	-8.42132815688E+01	 9.94978336187E-01	 5.08684594796E+00	 9.94978336187E-01	 5.08684594796E+00	 8.86722371342E-02	-8.42132815688E+01
4.16428537385E-01	 8.47377120014E-02	-8.44258040827E+01	 9.95348451512E-01	 4.86056451166E+00	 9.95348451512E-01	 4.86056451166E+00	 8.47377120014E-02	-8.44258040827E+01
4.36041624245E-01	 8.09624065197E-02	-8.46303185748E+01	 9.95691591837E-01	 4.64351323526E+00	 9.95691591837E-01	 4.64351323526E+00	 8.09624065197E-02	-8.46303185748E+01
4.56578454658E-01	 7.73537372296E-02	-8.48230205708E+01	 9.96003999736E-01	 4.43610290981E+00	 9.96003999736E-01	 4.43610290981E+00	 7.73537372296E-02	-8.48230205708E+01
4.78082535397E-01	 7.39273841510E-02	-8.50078342305E+01	 9.96292630611E-01	 4.23922810898E+00	 9.96292630611E-01	 4.23922810898E+00	 7.39273841510E-02	-8.50078342305E+01
5.00599422333E-01	 7.06391507139E-02	-8.51833261592E+01	 9.96557603379E-01	 4.05033581391E+00	 9.96557603379E-01	 4.05033581391E+00	 7.06391507139E-02	-8.51833261592E+01
5.24176816943E-01	 6.74852316911E-02	-8.53505548906E+01	 9.96801721981E-01	 3.86920057866E+00	 9.96801721981E-01	 3.86920057866E+00	 6.74852316911E-02	-8.53505548906E+01
5.48864667362E-01	 6.44616242859E-02	-8.55065972947E+01	 9.97023018097E-01	 3.69558285471E+00	 9.97023018097E-01	 3.69558285471E+00	 6.44616242859E-02	-8.55065972947E+01
5.74715274199E-01	 6.16059881609E-02	-8.56540638193E+01	 9.97225409840E-01	 3.53164253658E+00	 9.97225409840E-01	 3.53164253658E+00	 6.16059881609E-02	-8.56540638193E+01
6.01783401336E-01	 5.88632229118E-02	-8.58006434313E+01	 9.97418730966E-01	 3.37421455691E+00	 9.97418730966E-01	 3.37421455691E+00	 5.88632229118E-02	-8.58006434313E+01
6.30126391938E-01	 5.62306488983E-02	-8.59339471218E+01	 9.97590924911E-01	 3.22312989618E+00	 9.97590924911E-01	 3.22312989618E+00	 5.62306488983E-02	-8.59339471218E+01
6.59804289942E-01	 5.37081936423E-02	-8.60566643133E+01	 9.97746239817E-01	 3.07838302078E+00	 9.97746239817E-01	 3.07838302078E+00	 5.37081936423E-02	-8.60566643133E+01
6.90879967251E-01	 5.13173317326E-02	-8.61770805755E+01	 9.97893032354E-01	 2.94120997325E+00	 9.97893032354E-01	 2.94120997325E+00	 5.13173317326E-02	-8.61770805755E+01
7.23419256928E-01	 4.90285049427E-02	-8.62896298941E+01	 9.98027173289E-01	 2.80990572486E+00	 9.98027173289E-01	 2.80990572486E+00	 4.90285049427E-02	-8.62896298941E+01
7.57491092668E-01	 4.68350481409E-02	-8.63973821691E+01	 9.98152120877E-01	 2.68408739423E+00	 9.98152120877E-01	 2.68408739423E+00	 4.68350481409E-02	-8.63973821691E+01
7.93167654822E-01	 4.47351097362E-02	-8.64982069597E+01	 9.98266702398E-01	 2.56364473258E+00	 9.98266702398E-01	 2.56364473258E+00	 4.47351097362E-02	-8.64982069597E+01
8.30524523318E-01	 4.27370684174E-02	-8.65895116624E+01	 9.98369509248E-01	 2.44905460940E+00	 9.98369509248E-01	 2.44905460940E+00	 4.27370684174E-02	-8.65895116624E+01
8.69640837772E-01	 4.08293158115E-02	-8.66733500047E+01	 9.98463076411E-01	 2.33965054606E+00	 9.98463076411E-01	 2.33965054606E+00	 4.08293158115E-02	-8.66733500047E+01
9.10599465141E-01	 3.89982917988E-02	-8.67523559343E+01	 9.98550061334E-01	 2.23465481701E+00	 9.98550061334E-01	 2.23465481701E+00	 3.89982917988E-02	-8.67523559343E+01
9.53487175281E-01	 3.72420122847E-02	-8.68303574638E+01	 9.98633346440E-01	 2.13395484571E+00	 9.98633346440E-01	 2.13395484571E+00	 3.72420122847E-02	-8.68303574638E+01
9.98394824759E-01	 3.55752737752E-02	-8.69059199385E+01	 9.98711772064E-01	 2.03839703695E+00	 9.98711772064E-01	 2.03839703695E+00	 3.55752737752E-02	-8.69059199385E+01
1.04541754934E+00	 3.39827342991E-02	-8.69680939553E+01	 9.98779251504E-01	 1.94709301737E+00	 9.98779251504E-01	 1.94709301737E+00	 3.39827342991E-02	-8.69680939553E+01
1.09465496551E+00	 3.24586780033E-02	-8.70218426513E+01	 9.98839711065E-01	 1.85971747186E+00	 9.98839711065E-01	 1.85971747186E+00	 3.24586780033E-02	-8.70218426513E+01
1.14621138154E+00	 3.09968439445E-02	-8.70743620314E+01	 9.98897721046E-01	 1.77591513380E+00	 9.98897721046E-01	 1.77591513380E+00	 3.09968439445E-02	-8.70743620314E+01
1.20019601844E+00	 2.96031468236E-02	-8.71232984103E+01	 9.98951936051E-01	 1.69602293840E+00	 9.98951936051E-01	 1.69602293840E+00	 2.96031468236E-02	-8.71232984103E+01
1.25672324135E+00	 2.82763018732E-02	-8.71695237437E+01	 9.99002964423E-01	 1.61996701596E+00	 9.99002964423E-01	 1.61996701596E+00	 2.82763018732E-02	-8.71695237437E+01
1.31591280182E+00	 2.70043836344E-02	-8.72039429687E+01	 9.99046862374E-01	 1.54705757726E+00	 9.99046862374E-01	 1.54705757726E+00	 2.70043836344E-02	-8.72039429687E+01
1.37789009148E+00	 2.57850536199E-02	-8.72415876031E+01	 9.99091121356E-01	 1.47716901411E+00	 9.99091121356E-01	 1.47716901411E+00	 2.57850536199E-02	-8.72415876031E+01
1.44278640771E+00	 2.46196768140E-02	-8.72745207040E+01	 9.99132005902E-01	 1.41037443974E+00	 9.99132005902E-01	 1.41037443974E+00	 2.46196768140E-02	-8.72745207040E+01
1.51073923177E+00	 2.35124572967E-02	-8.73001797352E+01	 9.99168557441E-01	 1.34691307858E+00	 9.99168557441E-01	 1.34691307858E+00	 2.35124572967E-02	-8.73001797352E+01
1.58189252007E+00	 2.24537304734E-02	-8.73210807216E+01	 9.99202303555E-01	 1.28623198861E+00	 9.99202303555E-01	 1.28623198861E+00	 2.24537304734E-02	-8.73210807216E+01
1.65639700911E+00	 2.14331945857E-02	-8.73389105273E+01	 9.99234295755E-01	 1.22774129397E+00	 9.99234295755E-01	 1.22774129397E+00	 2.14331945857E-02	-8.73389105273E+01
1.73441053484E+00	 2.04591432942E-02	-8.73513722483E+01	 9.99263583485E-01	 1.17191495808E+00	 9.99263583485E-01	 1.17191495808E+00	 2.04591432942E-02	-8.73513722483E+01
1.81609836701E+00	 1.95372264713E-02	-8.73561564637E+01	 9.99289397649E-01	 1.11907540769E+00	 9.99289397649E-01	 1.11907540769E+00	 1.95372264713E-02	-8.73561564637E+01
1.90163355930E+00	 1.86491706234E-02	-8.73558262123E+01	 9.99313314862E-01	 1.06817644996E+00	 9.99313314862E-01	 1.06817644996E+00	 1.86491706234E-02	-8.73558262123E+01
1.99119731593E+00	 1.77998425269E-02	-8.73603661466E+01	 9.99338444308E-01	 1.01950195517E+00	 9.99338444308E-01	 1.01950195517E+00	 1.77998425269E-02	-8.73603661466E+01
2.08497937553E+00	 1.69872791678E-02	-8.73530885655E+01	 9.99359591112E-01	 9.72930782561E-01	 9.99359591112E-01	 9.72930782561E-01	 1.69872791678E-02	-8.73530885655E+01
2.18317841312E+00	 1.62141124728E-02	-8.73504135120E+01	 9.99381719254E-01	 9.28621831837E-01	 9.99381719254E-01	 9.28621831837E-01	 1.62141124728E-02	-8.73504135120E+01
2.28600246096E+00	 1.54754188820E-02	-8.73271128420E+01	 9.99397886017E-01	 8.86280496870E-01	 9.99397886017E-01	 8.86280496870E-01	 1.54754188820E-02	-8.73271128420E+01
2.39366934929E+00	 1.47637811881E-02	-8.73056949355E+01	 9.99414809889E-01	 8.45492691995E-01	 9.99414809889E-01	 8.45492691995E-01	 1.47637811881E-02	-8.73056949355E+01
2.50640716778E+00	 1.40813757746E-02	-8.72821243595E+01	 9.99431268889E-01	 8.06381072016E-01	 9.99431268889E-01	 8.06381072016E-01	 1.40813757746E-02	-8.72821243595E+01
2.62445474876E+00	 1.34348027195E-02	-8.72621464087E+01	 9.99448362962E-01	 7.69326336441E-01	 9.99448362962E-01	 7.69326336441E-01	 1.34348027195E-02	-8.72621464087E+01
2.74806217315E+00	 1.28162241069E-02	-8.72268400282E+01	 9.99461910053E-01	 7.33870545405E-01	 9.99461910053E-01	 7.33870545405E-01	 1.28162241069E-02	-8.72268400282E+01
2.87749130027E+00	 1.22206449378E-02	-8.71900773790E+01	 9.99475444945E-01	 6.99733945312E-01	 9.99475444945E-01	 6.99733945312E-01	 1.22206449378E-02	-8.71900773790E+01
3.01301632257E+00	 1.16480159087E-02	-8.71343225141E+01	 9.99485367150E-01	 6.66905842866E-01	 9.99485367150E-01	 6.66905842866E-01	 1.16480159087E-02	-8.71343225141E+01
3.15492434650E+00	 1.11057995633E-02	-8.70817740229E+01	 9.99496139163E-01	 6.35823687510E-01	 9.99496139163E-01	 6.35823687510E-01	 1.11057995633E-02	-8.70817740229E+01
3.30351600075E+00	 1.05852073929E-02	-8.70272183828E+01	 9.99506936479E-01	 6.05981628132E-01	 9.99506936479E-01	 6.05981628132E-01	 1.05852073929E-02	-8.70272183828E+01
3.45910607312E+00	 1.00870475462E-02	-8.69715222164E+01	 9.99517836104E-01	 5.77426276927E-01	 9.99517836104E-01	 5.77426276927E-01	 1.00870475462E-02	-8.69715222164E+01
3.62202417738E+00	 9.60580778207E-03	-8.68992883493E+01	 9.99526433821E-01	 5.49835317542E-01	 9.99526433821E-01	 5.49835317542E-01	 9.60580778207E-03	-8.68992883493E+01
3.79261545157E+00	 9.15004989317E-03	-8.68331414517E+01	 9.99536269100E-01	 5.23708786481E-01	 9.99536269100E-01	 5.23708786481E-01	 9.15004989317E-03	-8.68331414517E+01
3.97124128915E+00	 8.71184195960E-03	-8.67489402484E+01	 9.99543784547E-01	 4.98582202452E-01	 9.99543784547E-01	 4.98582202452E-01	 8.71184195960E-03	-8.67489402484E+01
4.15828010459E+00	 8.29048874248E-03	-8.66587474360E+01	 9.99551072344E-01	 4.74420950721E-01	 9.99551072344E-01	 4.74420950721E-01	 8.29048874248E-03	-8.66587474360E+01
4.35412813508E+00	 7.88384480227E-03	-8.65479929109E+01	 9.99556273476E-01	 4.51096263619E-01	 9.99556273476E-01	 4.51096263619E-01	 7.88384480227E-03	-8.65479929109E+01
4.55920027987E+00	 7.49711530574E-03	-8.64420792131E+01	 9.99562755312E-01	 4.28916679648E-01	 9.99562755312E-01	 4.28916679648E-01	 7.49711530574E-03	-8.64420792131E+01
4.77393097933E+00	 7.12660280785E-03	-8.63313609608E+01	 9.99569298051E-01	 4.07666542237E-01	 9.99569298051E-01	 4.07666542237E-01	 7.12660280785E-03	-8.63313609608E+01
4.99877513519E+00	 6.76995427027E-03	-8.62037681122E+01	 9.99574598637E-01	 3.87206373153E-01	 9.99574598637E-01	 3.87206373153E-01	 6.76995427027E-03	-8.62037681122E+01
5.23420907432E+00	 6.42613862945E-03	-8.60741482965E+01	 9.99580591293E-01	 3.67483302822E-01	 9.99580591293E-01	 3.67483302822E-01	 6.42613862945E-03	-8.60741482965E+01
5.48073155779E+00	 6.10035701815E-03	-8.58972225687E+01	 9.99582064947E-01	 3.48776908439E-01	 9.99582064947E-01	 3.48776908439E-01	 6.10035701815E-03	-8.58972225687E+01
5.73886483746E+00	 5.78348593134E-03	-8.57652736246E+01	 9.99589572228E-01	 3.30602187097E-01	 9.99589572228E-01	 3.30602187097E-01	 5.78348593134E-03	-8.57652736246E+01
6.00915576239E+00	 5.47965875753E-03	-8.55824058798E+01	 9.99592858665E-01	 3.13157644905E-01	 9.99592858665E-01	 3.13157644905E-01	 5.47965875753E-03	-8.55824058798E+01
6.29217693733E+00	 5.18502957805E-03	-8.53917124882E+01	 9.99596779613E-01	 2.96240700002E-01	 9.99596779613E-01	 2.96240700002E-01	 5.18502957805E-03	-8.53917124882E+01
6.58852793573E+00	 4.90197094497E-03	-8.51692963413E+01	 9.99599130359E-01	 2.79977937043E-01	 9.99599130359E-01	 2.79977937043E-01	 4.90197094497E-03	-8.51692963413E+01
6.89883656995E+00	 4.63172818311E-03	-8.49577744516E+01	 9.99603565795E-01	 2.64457292599E-01	 9.99603565795E-01	 2.64457292599E-01	 4.63172818311E-03	-8.49577744516E+01
7.22376022128E+00	 4.36913956164E-03	-8.47235778699E+01	 9.99607678042E-01	 2.49371121968E-01	 9.99607678042E-01	 2.49371121968E-01	 4.36913956164E-03	-8.47235778699E+01
7.56398723255E+00	 4.11642086367E-03	-8.44501630388E+01	 9.99610291161E-01	 2.34840144270E-01	 9.99610291161E-01	 2.34840144270E-01	 4.11642086367E-03	-8.44501630388E+01
7.92023836639E+00	 3.87046861497E-03	-8.41369374613E+01	 9.99612041800E-01	 2.20687618029E-01	 9.99612041800E-01	 2.20687618029E-01	 3.87046861497E-03	-8.41369374613E+01
8.29326833214E+00	 3.63739620304E-03	-8.38031528621E+01	 9.99613903332E-01	 2.07270184640E-01	 9.99613903332E-01	 2.07270184640E-01	 3.63739620304E-03	-8.38031528621E+01
8.68386738469E+00	 3.40926423658E-03	-8.34781603373E+01	 9.99618507964E-01	 1.94146795049E-01	 9.99618507964E-01	 1.94146795049E-01	 3.40926423658E-03	-8.34781603373E+01
9.09286299862E+00	 3.18725708727E-03	-8.30443192032E+01	 9.99619024938E-01	 1.81341734480E-01	 9.99619024938E-01	 1.81341734480E-01	 3.18725708727E-03	-8.30443192032E+01
9.52112162115E+00	 2.97186255015E-03	-8.25167393744E+01	 9.99617297690E-01	 1.68889818739E-01	 9.99617297690E-01	 1.68889818739E-01	 2.97186255015E-03	-8.25167393744E+01
9.96955050775E+00	 2.76393670305E-03	-8.20093274387E+01	 9.99619527231E-01	 1.56884212726E-01	 9.99619527231E-01	 1.56884212726E-01	 2.76393670305E-03	-8.20093274387E+01
1.04390996441E+01	 2.56388959638E-03	-8.14014844767E+01	 9.99619888092E-01	 1.45304321475E-01	 9.99619888092E-01	 1.45304321475E-01	 2.56388959638E-03	-8.14014844767E+01
1.09307637585E+01	 2.36715523177E-03	-8.07376902148E+01	 9.99621725609E-01	 1.33910437142E-01	 9.99621725609E-01	 1.33910437142E-01	 2.36715523177E-03	-8.07376902148E+01
1.14455844296E+01	 2.17611194421E-03	-7.99518250191E+01	 9.99622616879E-01	 1.22816025005E-01	 9.99622616879E-01	 1.22816025005E-01	 2.17611194421E-03	-7.99518250191E+01
1.19846522922E+01	 1.99220546193E-03	-7.89745037600E+01	 9.99620911672E-01	 1.12080657317E-01	 9.99620911672E-01	 1.12080657317E-01	 1.99220546193E-03	-7.89745037600E+01
1.25491093486E+01	 1.81051734430E-03	-7.79410630191E+01	 9.99623318838E-01	 1.01484184902E-01	 9.99623318838E-01	 1.01484184902E-01	 1.81051734430E-03	-7.79410630191E+01
1.31401513872E+01	 1.63250070999E-03	-7.66321123086E+01	 9.99623823269E-01	 9.10353999951E-02	 9.99623823269E-01	 9.10353999951E-02	 1.63250070999E-03	-7.66321123086E+01
1.37590305162E+01	 1.45875546659E-03	-7.50719158953E+01	 9.99625208945E-01	 8.07899886621E-02	 9.99625208945E-01	 8.07899886621E-02	 1.45875546659E-03	-7.50719158953E+01
1.44070578160E+01	 1.29283316471E-03	-7.30180528411E+01	 9.99623166438E-01	 7.08707522975E-02	 9.99623166438E-01	 7.08707522975E-02	 1.29283316471E-03	-7.30180528411E+01
1.50856061166E+01	 1.13007258393E-03	-7.03535885965E+01	 9.99620619715E-01	 6.10022436915E-02	 9.99620619715E-01	 6.10022436915E-02	 1.13007258393E-03	-7.03535885965E+01
1.57961129060E+01	 9.67596493250E-04	-6.68280899790E+01	 9.99619655042E-01	 5.09862238163E-02	 9.99619655042E-01	 5.09862238163E-02	 9.67596493250E-04	-6.68280899790E+01
1.65400833755E+01	 8.15486212733E-04	-6.22030647157E+01	 9.99619967007E-01	 4.13479718943E-02	 9.99619967007E-01	 4.13479718943E-02	 8.15486212733E-04	-6.22030647157E+01
1.73190936085E+01	 6.76238643999E-04	-5.53939158211E+01	 9.99616097968E-01	 3.19028418670E-02	 9.99616097968E-01	 3.19028418670E-02	 6.76238643999E-04	-5.53939158211E+01
1.81347939191E+01	 5.51326713009E-04	-4.55149665927E+01	 9.99613750118E-01	 2.25451414441E-02	 9.99613750118E-01	 2.25451414441E-02	 5.51326713009E-04	-4.55149665927E+01
1.89889123486E+01	 4.50277903772E-04	-3.05482300623E+01	 9.99612246137E-01	 1.31177880378E-02	 9.99612246137E-01	 1.31177880378E-02	 4.50277903772E-04	-3.05482300623E+01
1.98832583260E+01	 3.96208209471E-04	-9.24442633244E+00	 9.99608939770E-01	 3.64827340212E-03	 9.99608939770E-01	 3.64827340212E-03	 3.96208209471E-04	-9.24442633244E+00
2.08197265015E+01	 4.07845508126E-04	 1.40771703803E+01	 9.99604407420E-01	-5.68597173012E-03	 9.99604407420E-01	-5.68597173012E-03	 4.07845508126E-04	 1.40771703803E+01
2.18003007601E+01	 4.75312633688E-04	 3.37700502057E+01	 9.99604919339E-01	-1.51439770946E-02	 9.99604919339E-01	-1.51439770946E-02	 4.75312633688E-04	 3.37700502057E+01
2.28270584244E+01	 5.86135172754E-04	 4.71808543960E+01	 9.99601704326E-01	-2.46430925822E-02	 9.99601704326E-01	-2.46430925822E-02	 5.86135172754E-04	 4.71808543960E+01
2.39021746555E+01	 7.19485425083E-04	 5.60492179112E+01	 9.99598359562E-01	-3.42093435385E-02	 9.99598359562E-01	-3.42093435385E-02	 7.19485425083E-04	 5.60492179112E+01
2.50279270610E+01	 8.67660821935E-04	 6.17043791590E+01	 9.99589002584E-01	-4.37912411660E-02	 9.99589002584E-01	-4.37912411660E-02	 8.67660821935E-04	 6.17043791590E+01
2.62067005199E+01	 1.02363930398E-03	 6.59066642495E+01	 9.99582562371E-01	-5.35630701107E-02	 9.99582562371E-01	-5.35630701107E-02	 1.02363930398E-03	 6.59066642495E+01
2.74409922350E+01	 1.18098545610E-03	 6.90995050068E+01	 9.99579296947E-01	-6.32398057929E-02	 9.99579296947E-01	-6.32398057929E-02	 1.18098545610E-03	 6.90995050068E+01
2.87334170233E+01	 1.34510073672E-03	 7.14316374355E+01	 9.99572484867E-01	-7.30880083586E-02	 9.99572484867E-01	-7.30880083586E-02	 1.34510073672E-03	 7.14316374355E+01
3.00867128551E+01	 1.51586614410E-03	 7.32988035890E+01	 9.99565424096E-01	-8.32251765319E-02	 9.99565424096E-01	-8.32251765319E-02	 1.51586614410E-03	 7.32988035890E+01
3.15037466547E+01	 1.68511120256E-03	 7.47450941519E+01	 9.99557946046E-01	-9.31890453468E-02	 9.99557946046E-01	-9.31890453468E-02	 1.68511120256E-03	 7.47450941519E+01
3.29875203736E+01	 1.86385555952E-03	 7.61471400734E+01	 9.99555376493E-01	-1.03731089112E-01	 9.99555376493E-01	-1.03731089112E-01	 1.86385555952E-03	 7.61471400734E+01
3.45411773503E+01	 2.04600141072E-03	 7.70716557878E+01	 9.99544232592E-01	-1.14307782808E-01	 9.99544232592E-01	-1.14307782808E-01	 2.04600141072E-03	 7.70716557878E+01
3.61680089692E+01	 2.23226901759E-03	 7.79632083592E+01	 9.99536867442E-01	-1.25145637606E-01	 9.99536867442E-01	-1.25145637606E-01	 2.23226901759E-03	 7.79632083592E+01
3.78714616335E+01	 2.42581899660E-03	 7.86234870139E+01	 9.99524323061E-01	-1.36323321450E-01	 9.99524323061E-01	-1.36323321450E-01	 2.42581899660E-03	 7.86234870139E+01
3.96551440661E+01	 2.62668931032E-03	 7.92486850065E+01	 9.99513331407E-01	-1.47928539950E-01	 9.99513331407E-01	-1.47928539950E-01	 2.62668931032E-03	 7.92486850065E+01
4.15228349547E+01	 2.82906141627E-03	 7.97018450737E+01	 9.99498123041E-01	-1.59562372150E-01	 9.99498123041E-01	-1.59562372150E-01	 2.82906141627E-03	 7.97018450737E+01
4.34784909571E+01	 3.03678355044E-03	 8.02006165235E+01	 9.99487622555E-01	-1.71544400077E-01	 9.99487622555E-01	-1.71544400077E-01	 3.03678355044E-03	 8.02006165235E+01
4.55262550826E+01	 3.24777810850E-03	 8.05051475354E+01	 9.99469383039E-01	-1.83632459827E-01	 9.99469383039E-01	-1.83632459827E-01	 3.24777810850E-03	 8.05051475354E+01
4.76704654698E+01	 3.47180289278E-03	 8.07971672255E+01	 9.99450630393E-01	-1.96467548826E-01	 9.99450630393E-01	-1.96467548826E-01	 3.47180289278E-03	 8.07971672255E+01
4.99156645761E+01	 3.69951843332E-03	 8.10385688262E+01	 9.99430408627E-01	-2.09499198583E-01	 9.99430408627E-01	-2.09499198583E-01	 3.69951843332E-03	 8.10385688262E+01
5.22666088010E+01	 3.93047839196E-03	 8.11875606804E+01	 9.99405396755E-01	-2.22674334905E-01	 9.99405396755E-01	-2.22674334905E-01	 3.93047839196E-03	 8.11875606804E+01
5.47282785625E+01	 4.17875404391E-03	 8.13809116137E+01	 9.99382292304E-01	-2.36868015778E-01	 9.99382292304E-01	-2.36868015778E-01	 4.17875404391E-03	 8.13809116137E+01
5.73058888481E+01	 4.42026322838E-03	 8.14422995016E+01	 9.99351800519E-01	-2.50605973411E-01	 9.99351800519E-01	-2.50605973411E-01	 4.42026322838E-03	 8.14422995016E+01
6.00049002624E+01	 4.66430493454E-03	 8.14643404158E+01	 9.99318346442E-01	-2.64466108472E-01	 9.99318346442E-01	-2.64466108472E-01	 4.66430493454E-03	 8.14643404158E+01
6.28310305951E+01	 4.91418626793E-03	 8.15795669238E+01	 9.99292211245E-01	-2.78725319098E-01	 9.99292211245E-01	-2.78725319098E-01	 4.91418626793E-03	 8.15795669238E+01
6.57902669346E+01	 5.17385393044E-03	 8.15866778882E+01	 9.99256105370E-01	-2.93469400084E-01	 9.99256105370E-01	-2.93469400084E-01	 5.17385393044E-03	 8.15866778882E+01
6.88888783508E+01	 5.43699963869E-03	 8.17567470367E+01	 9.99234952129E-01	-3.08536158841E-01	 9.99234952129E-01	-3.08536158841E-01	 5.43699963869E-03	 8.17567470367E+01
7.21334291765E+01	 5.71672201779E-03	 8.19696885671E+01	 9.99217425515E-01	-3.24587995685E-01	 9.99217425515E-01	-3.24587995685E-01	 5.71672201779E-03	 8.19696885671E+01
7.55307929136E+01	 6.00647883296E-03	 8.21618393428E+01	 9.99198581750E-01	-3.41206074982E-01	 9.99198581750E-01	-3.41206074982E-01	 6.00647883296E-03	 8.21618393428E+01
7.90881667944E+01	 6.32213401697E-03	 8.23980440278E+01	 9.99183294632E-01	-3.59343783971E-01	 9.99183294632E-01	-3.59343783971E-01	 6.32213401697E-03	 8.23980440278E+01
8.28130870285E+01	 6.64606143214E-03	 8.26320736148E+01	 9.99169446257E-01	-3.77963775334E-01	 9.99169446257E-01	-3.77963775334E-01	 6.64606143214E-03	 8.26320736148E+01
8.67134447689E+01	 6.99609827617E-03	 8.28319752528E+01	 9.99151142483E-01	-3.98055173570E-01	 9.99151142483E-01	-3.98055173570E-01	 6.99609827617E-03	 8.28319752528E+01
9.07975028283E+01	 7.35645418920E-03	 8.29514129774E+01	 9.99123957265E-01	-4.18678819862E-01	 9.99123957265E-01	-4.18678819862E-01	 7.35645418920E-03	 8.29514129774E+01
9.50739131840E+01	 7.74739504504E-03	 8.29434288831E+01	 9.99077823984E-01	-4.40941673803E-01	 9.99077823984E-01	-4.40941673803E-01	 7.74739504504E-03	 8.29434288831E+01
9.95517353073E+01	 8.12236365907E-03	 8.29503964651E+01	 9.99035675199E-01	-4.62309861105E-01	 9.99035675199E-01	-4.62309861105E-01	 8.12236365907E-03	 8.29503964651E+01
1.04240455355E+02	 8.53265169223E-03	 8.29123216144E+01	 9.98983058562E-01	-4.85648799493E-01	 9.98983058562E-01	-4.85648799493E-01	 8.53265169223E-03	 8.29123216144E+01
1.09150006267E+02	 8.94795773745E-03	 8.28429784652E+01	 9.98924637687E-01	-5.09239948019E-01	 9.98924637687E-01	-5.09239948019E-01	 8.94795773745E-03	 8.28429784652E+01
1.14290788806E+02	 9.40738129114E-03	 8.31665762185E+01	 9.98924350575E-01	-5.35758396697E-01	 9.98924350575E-01	-5.35758396697E-01	 9.40738129114E-03	 8.31665762185E+01
1.19673693595E+02	 9.84001460713E-03	 8.32827512095E+01	 9.98896820648E-01	-5.60548468966E-01	 9.98896820648E-01	-5.60548468966E-01	 9.84001460713E-03	 8.32827512095E+01
1.25310124187E+02	 1.02579141953E-02	 8.33885082182E+01	 9.98870915793E-01	-5.84496642763E-01	 9.98870915793E-01	-5.84496642763E-01	 1.02579141953E-02	 8.33885082182E+01
1.31212021222E+02	 1.07290416386E-02	 8.35059439847E+01	 9.98843431252E-01	-6.11503295937E-01	 9.98843431252E-01	-6.11503295937E-01	 1.07290416386E-02	 8.35059439847E+01
1.37391887726E+02	 1.12085505615E-02	 8.37331395737E+01	 9.98838622851E-01	-6.39120503553E-01	 9.98838622851E-01	-6.39120503553E-01	 1.12085505615E-02	 8.37331395737E+01
1.43862815595E+02	 1.17398751223E-02	 8.37987760842E+01	 9.98800044125E-01	-6.69528041070E-01	 9.98800044125E-01	-6.69528041070E-01	 1.17398751223E-02	 8.37987760842E+01
1.50638513331E+02	 1.22573981213E-02	 8.38582294062E+01	 9.98762950609E-01	-6.99148351575E-01	 9.98762950609E-01	-6.99148351575E-01	 1.22573981213E-02	 8.38582294062E+01
1.57733335087E+02	 1.28015487071E-02	 8.39306499885E+01	 9.98727595154E-01	-7.30312330760E-01	 9.98727595154E-01	-7.30312330760E-01	 1.28015487071E-02	 8.39306499885E+01
1.65162311067E+02	 1.34102608380E-02	 8.42095688448E+01	 9.98736155765E-01	-7.65421001752E-01	 9.98736155765E-01	-7.65421001752E-01	 1.34102608380E-02	 8.42095688448E+01
1.72941179378E+02	 1.40202069160E-02	 8.43829502165E+01	 9.98725185991E-01	-8.00487980569E-01	 9.98725185991E-01	-8.00487980569E-01	 1.40202069160E-02	 8.43829502165E+01
1.81086419361E+02	 1.46734298686E-02	 8.44648238474E+01	 9.98691445826E-01	-8.37931748876E-01	 9.98691445826E-01	-8.37931748876E-01	 1.46734298686E-02	 8.44648238474E+01
1.89615286510E+02	 1.53391194238E-02	 8.46152327673E+01	 9.98677290896E-01	-8.76181357692E-01	 9.98677290896E-01	-8.76181357692E-01	 1.53391194238E-02	 8.46152327673E+01
1.98545849021E+02	 1.60682090245E-02	 8.46789977642E+01	 9.98638071687E-01	-9.17962728484E-01	 9.98638071687E-01	-9.17962728484E-01	 1.60682090245E-02	 8.46789977642E+01
2.07897026073E+02	 1.68048893972E-02	 8.47535136719E+01	 9.98603578818E-01	-9.60201144166E-01	 9.98603578818E-01	-9.60201144166E-01	 1.68048893972E-02	 8.47535136719E+01
2.17688627907E+02	 1.76000968337E-02	 8.48896102896E+01	 9.98586155146E-01	-1.00587651099E+00	 9.98586155146E-01	-1.00587651099E+00	 1.76000968337E-02	 8.48896102896E+01
2.27941397793E+02	 1.83972002375E-02	 8.49905699728E+01	 9.98561756205E-01	-1.05162715004E+00	 9.98561756205E-01	-1.05162715004E+00	 1.83972002375E-02	 8.49905699728E+01
2.38677055974E+02	 1.92469731416E-02	 8.50396176438E+01	 9.98519901639E-01	-1.10033629160E+00	 9.98519901639E-01	-1.10033629160E+00	 1.92469731416E-02	 8.50396176438E+01
2.49918345680E+02	 2.01481140676E-02	 8.51206783172E+01	 9.98488085483E-01	-1.15203770541E+00	 9.98488085483E-01	-1.15203770541E+00	 2.01481140676E-02	 8.51206783172E+01
2.61689081309E+02	 2.10814030463E-02	 8.51303526686E+01	 9.98431401337E-01	-1.20549521860E+00	 9.98431401337E-01	-1.20549521860E+00	 2.10814030463E-02	 8.51303526686E+01
2.74014198878E+02	 2.20711930767E-02	 8.52006949256E+01	 9.98395678779E-01	-1.26227945946E+00	 9.98395678779E-01	-1.26227945946E+00	 2.20711930767E-02	 8.52006949256E+01
2.86919808847E+02	 2.30777952933E-02	 8.51792391162E+01	 9.98325457445E-01	-1.31990953052E+00	 9.98325457445E-01	-1.31990953052E+00	 2.30777952933E-02	 8.51792391162E+01
3.00433251438E+02	 2.41559896934E-02	 8.52767944488E+01	 9.98301256849E-01	-1.38181731197E+00	 9.98301256849E-01	-1.38181731197E+00	 2.41559896934E-02	 8.52767944488E+01
3.14583154548E+02	 2.52602134734E-02	 8.53345896179E+01	 9.98262945050E-01	-1.44517153721E+00	 9.98262945050E-01	-1.44517153721E+00	 2.52602134734E-02	 8.53345896179E+01
3.29399494403E+02	 2.64178594050E-02	 8.52812403216E+01	 9.98174024068E-01	-1.51143621683E+00	 9.98174024068E-01	-1.51143621683E+00	 2.64178594050E-02	 8.52812403216E+01
3.44913659057E+02	 2.76443155955E-02	 8.53358382919E+01	 9.98132459959E-01	-1.58181208438E+00	 9.98132459959E-01	-1.58181208438E+00	 2.76443155955E-02	 8.53358382919E+01
3.61158514890E+02	 2.89307946820E-02	 8.53377022483E+01	 9.98065051037E-01	-1.65556088844E+00	 9.98065051037E-01	-1.65556088844E+00	 2.89307946820E-02	 8.53377022483E+01
3.78168476233E+02	 3.02820829025E-02	 8.53230819278E+01	 9.97987366702E-01	-1.73301003871E+00	 9.97987366702E-01	-1.73301003871E+00	 3.02820829025E-02	 8.53230819278E+01
3.95979578274E+02	 3.16549127144E-02	 8.53055414849E+01	 9.97908123728E-01	-1.81169962067E+00	 9.97908123728E-01	-1.81169962067E+00	 3.16549127144E-02	 8.53055414849E+01
4.14629553400E+02	 3.31207752303E-02	 8.52432132620E+01	 9.97799490033E-01	-1.89566091739E+00	 9.97799490033E-01	-1.89566091739E+00	 3.31207752303E-02	 8.52432132620E+01
4.34157911127E+02	 3.46687602747E-02	 8.52845114539E+01	 9.97748379806E-01	-1.98451441836E+00	 9.97748379806E-01	-1.98451441836E+00	 3.46687602747E-02	 8.52845114539E+01
4.54606021806E+02	 3.62461095518E-02	 8.52270677033E+01	 9.97638168519E-01	-2.07490049833E+00	 9.97638168519E-01	-2.07490049833E+00	 3.62461095518E-02	 8.52270677033E+01
4.76017204260E+02	 3.79357574659E-02	 8.51984676310E+01	 9.97541144464E-01	-2.17178981918E+00	 9.97541144464E-01	-2.17178981918E+00	 3.79357574659E-02	 8.51984676310E+01
4.98436817558E+02	 3.96675865037E-02	 8.51697361753E+01	 9.97443313692E-01	-2.27111322859E+00	 9.97443313692E-01	-2.27111322859E+00	 3.96675865037E-02	 8.51697361753E+01
5.21912357104E+02	 4.15184163850E-02	 8.51245236295E+01	 9.97329654707E-01	-2.37725113568E+00	 9.97329654707E-01	-2.37725113568E+00	 4.15184163850E-02	 8.51245236295E+01
5.46493555256E+02	 4.34416671970E-02	 8.50921359839E+01	 9.97223139528E-01	-2.48758528406E+00	 9.97223139528E-01	-2.48758528406E+00	 4.34416671970E-02	 8.50921359839E+01
5.72232486683E+02	 4.54327836332E-02	 8.50244429076E+01	 9.97087407965E-01	-2.60176703419E+00	 9.97087407965E-01	-2.60176703419E+00	 4.54327836332E-02	 8.50244429076E+01
5.99183678684E+02	 4.75411327887E-02	 8.49469577106E+01	 9.96938066654E-01	-2.72267812963E+00	 9.96938066654E-01	-2.72267812963E+00	 4.75411327887E-02	 8.49469577106E+01
6.27404226703E+02	 4.97400711704E-02	 8.48849963987E+01	 9.96797326800E-01	-2.84884100148E+00	 9.96797326800E-01	-2.84884100148E+00	 4.97400711704E-02	 8.48849963987E+01
6.56953915282E+02	 5.20327410546E-02	 8.47975245325E+01	 9.96629923967E-01	-2.98035847306E+00	 9.96629923967E-01	-2.98035847306E+00	 5.20327410546E-02	 8.47975245325E+01
6.87895344716E+02	 5.44422857357E-02	 8.47233544570E+01	 9.96468978146E-01	-3.11864063083E+00	 9.96468978146E-01	-3.11864063083E+00	 5.44422857357E-02	 8.47233544570E+01
7.20294063670E+02	 5.69590275076E-02	 8.46233619754E+01	 9.96278042958E-01	-3.26305527044E+00	 9.96278042958E-01	-3.26305527044E+00	 5.69590275076E-02	 8.46233619754E+01
7.54218708040E+02	 5.95804993968E-02	 8.45177580473E+01	 9.96075058998E-01	-3.41350519658E+00	 9.96075058998E-01	-3.41350519658E+00	 5.95804993968E-02	 8.45177580473E+01
7.89741146357E+02	 6.23374475972E-02	 8.44033053092E+01	 9.95854897853E-01	-3.57175523031E+00	 9.95854897853E-01	-3.57175523031E+00	 6.23374475972E-02	 8.44033053092E+01
8.26936632042E+02	 6.51930706242E-02	 8.42924335604E+01	 9.95632002342E-01	-3.73572224798E+00	 9.95632002342E-01	-3.73572224798E+00	 6.51930706242E-02	 8.42924335604E+01
8.65883962824E+02	 6.82116988149E-02	 8.41429432101E+01	 9.95354831416E-01	-3.90901557278E+00	 9.95354831416E-01	-3.90901557278E+00	 6.82116988149E-02	 8.41429432101E+01
9.06665647674E+02	 7.13470067021E-02	 8.40051302993E+01	 9.95081663183E-01	-4.08909157422E+00	 9.95081663183E-01	-4.08909157422E+00	 7.13470067021E-02	 8.40051302993E+01
9.49368081597E+02	 7.46471529259E-02	 8.38633619736E+01	 9.94792769170E-01	-4.27869406451E+00	 9.94792769170E-01	-4.27869406451E+00	 7.46471529259E-02	 8.38633619736E+01
9.94081728659E+02	 7.81130453413E-02	 8.36962726719E+01	 9.94458739050E-01	-4.47783236869E+00	 9.94458739050E-01	-4.47783236869E+00	 7.81130453413E-02	 8.36962726719E+01
1.04090131363E+03	 8.17044332147E-02	 8.35200765469E+01	 9.94099641587E-01	-4.68423674631E+00	 9.94099641587E-01	-4.68423674631E+00	 8.17044332147E-02	 8.35200765469E+01
1.08992602266E+03	 8.55472125906E-02	 8.33247954029E+01	 9.93695200829E-01	-4.90514505183E+00	 9.93695200829E-01	-4.90514505183E+00	 8.55472125906E-02	 8.33247954029E+01
1.14125971341E+03	 8.95238926758E-02	 8.31095478293E+01	 9.93244135820E-01	-5.13379727159E+00	 9.93244135820E-01	-5.13379727159E+00	 8.95238926758E-02	 8.31095478293E+01
1.19501113503E+03	 9.37078523781E-02	 8.28768072803E+01	 9.92744188338E-01	-5.37444177787E+00	 9.92744188338E-01	-5.37444177787E+00	 9.37078523781E-02	 8.28768072803E+01
1.25129415862E+03	 9.80897108126E-02	 8.26102592703E+01	 9.92163988996E-01	-5.62650414847E+00	 9.92163988996E-01	-5.62650414847E+00	 9.80897108126E-02	 8.26102592703E+01
1.31022801837E+03	 1.02718277173E-01	 8.23405085942E+01	 9.91548953295E-01	-5.89291050094E+00	 9.91548953295E-01	-5.89291050094E+00	 1.02718277173E-01	 8.23405085942E+01
1.37193756425E+03	 1.07543321539E-01	 8.20457770307E+01	 9.90858957504E-01	-6.17071568065E+00	 9.90858957504E-01	-6.17071568065E+00	 1.07543321539E-01	 8.20457770307E+01
1.43655352641E+03	 1.12675690699E-01	 8.17078073931E+01	 9.90048144321E-01	-6.46628159608E+00	 9.90048144321E-01	-6.46628159608E+00	 1.12675690699E-01	 8.17078073931E+01
1.50421279220E+03	 1.18075497879E-01	 8.13637567494E+01	 9.89182090905E-01	-6.77746221377E+00	 9.89182090905E-01	-6.77746221377E+00	 1.18075497879E-01	 8.13637567494E+01
1.57505869613E+03	 1.23727783894E-01	 8.09804043769E+01	 9.88187430371E-01	-7.10329755652E+00	 9.88187430371E-01	-7.10329755652E+00	 1.23727783894E-01	 8.09804043769E+01
1.64924132350E+03	 1.29722003882E-01	 8.05551038116E+01	 9.87042705342E-01	-7.44898066315E+00	 9.87042705342E-01	-7.44898066315E+00	 1.29722003882E-01	 8.05551038116E+01
1.72691782842E+03	 1.36011626293E-01	 8.01002980867E+01	 9.85764598456E-01	-7.81189976532E+00	 9.85764598456E-01	-7.81189976532E+00	 1.36011626293E-01	 8.01002980867E+01
1.80825276666E+03	 1.42703919444E-01	 7.95905035491E+01	 9.84274505727E-01	-8.19818911426E+00	 9.84274505727E-01	-8.19818911426E+00	 1.42703919444E-01	 7.95905035491E+01
1.89341844431E+03	 1.49823456206E-01	 7.90461103928E+01	 9.82602910080E-01	-8.60942834087E+00	 9.82602910080E-01	-8.60942834087E+00	 1.49823456206E-01	 7.90461103928E+01
1.98259528278E+03	 1.57357268093E-01	 7.83964424734E+01	 9.80540679202E-01	-9.04443065591E+00	 9.80540679202E-01	-9.04443065591E+00	 1.57357268093E-01	 7.83964424734E+01
2.07597220103E+03	 1.65176337228E-01	 7.76494208636E+01	 9.78071142535E-01	-9.49556817671E+00	 9.78071142535E-01	-9.49556817671E+00	 1.65176337228E-01	 7.76494208636E+01
2.17374701578E+03	 1.72732980300E-01	 7.70373124646E+01	 9.75880616130E-01	-9.93271198998E+00	 9.75880616130E-01	-9.93271198998E+00	 1.72732980300E-01	 7.70373124646E+01
2.27612686059E+03	 1.81503117987E-01	 7.64824726719E+01	 9.73700818588E-01	-1.04420943138E+01	 9.73700818588E-01	-1.04420943138E+01	 1.81503117987E-01	 7.64824726719E+01
2.38332862468E+03	 1.90986839058E-01	 7.57423315720E+01	 9.70774095623E-01	-1.09922814518E+01	 9.70774095623E-01	-1.09922814518E+01	 1.90986839058E-01	 7.57423315720E+01
2.49557941236E+03	 2.00882628059E-01	 7.48638633777E+01	 9.67185372580E-01	-1.15657740049E+01	 9.67185372580E-01	-1.15657740049E+01	 2.00882628059E-01	 7.48638633777E+01
2.61311702419E+03	 2.11224106397E-01	 7.39634045461E+01	 9.63282808225E-01	-1.21658552536E+01	 9.63282808225E-01	-1.21658552536E+01	 2.11224106397E-01	 7.39634045461E+01
2.73619046074E+03	 2.22394572577E-01	 7.29395876154E+01	 9.58627751820E-01	-1.28138383429E+01	 9.58627751820E-01	-1.28138383429E+01	 2.22394572577E-01	 7.29395876154E+01
2.86506045008E+03	 2.33965408214E-01	 7.17811803851E+01	 9.53122593054E-01	-1.34835889261E+01	 9.53122593054E-01	-1.34835889261E+01	 2.33965408214E-01	 7.17811803851E+01
3.00000000000E+03	 2.46331186077E-01	 7.05397602316E+01	 9.46861809046E-01	-1.41991764948E+01	 9.46861809046E-01	-1.41991764948E+01	 2.46331186077E-01	 7.05397602316E+01
