!--------------------------------------------------
! S-parameter Generated by TDK Corporation
! Copyright(C) 2015 TDK Corporation.
! All Rights Reserved.
!--------------------------------------------------
! TDK P/N: CGJ2B2C0G1H080D050BA (Multilayer Ceramic Chip Capacitors)
! Property: C=8pF
! Size(LxWxT): 1x0.5x0.5mm, 0.039x0.02x0.02inches
! Model Type: s2p (Touchstone File Format Version 1.0)
! Frequency: DC=Yes Start=100MHz Stop=8500MHz 98points Log-sweep
! Note: 
! Model Generated on Jun. 23, 2015
! Hash(MD5):
!--------------------------------------------------
! Port Assignments:
!
!  1 ---| |--- 2
!
!--------------------------------------------------
! Applicable Conditions:
!   Temperature = 25 degC
!   DC Bias Voltage = 0 V
!   Small Signal Operation
!--------------------------------------------------
! Terms and conditions regarding TDK Simulation Models
! (1)This simulation model is being provided solely for informational purposes. Please refer to the specifications of the products in terms of detailed characteristics of such products.
! (2)In no event shall TDK Corporation of any of its subsidiaries be liable for any loss or damage arising, directly or indirectly, 
!    From any information contained in this simulation model, including, but not limited to loss or damages arising from any inaccuracies, omissions or errors in connection with such information.
! (3)Any and all copyrights on this simulation model are owned by TDK Corporation.
!    Duplication or redistribution of this simulation model without prior written permission from TDK Corporation is prohibited.
! (4)This simulation model is subject to any modification or change without any prior notice.
! (5)Neither TDK Corporation nor any of its subsidiaries shall make any warranty, express or implied, 
!    Including but not limited to the correctness, implied warranties of merchantability and fitness for a particular purpose with respect to this simulation models.
! (6)The use of this simulation model shall be deemed to have consented to the terms and conditions hereof.
!--------------------------------------------------
# MHz S MA R 50
0.00000000000E+00	 9.99999990000E-01	 0.00000000000E+00	 9.99999990000E-09	 0.00000000000E+00	 9.99999990000E-09	 0.00000000000E+00	 9.99999990000E-01	 0.00000000000E+00
1.00000000000E+02	 8.76187824260E-01	-2.77799763483E+01	 4.52300813938E-01	 6.21379744541E+01	 4.52025335307E-01	 6.21577629350E+01	 8.86536472069E-01	-2.73498886861E+01
1.04736513723E+02	 8.68170799604E-01	-2.89146810899E+01	 4.68734171752E-01	 6.11070485051E+01	 4.69403874674E-01	 6.09656899219E+01	 8.78283471592E-01	-2.85107107244E+01
1.09697373069E+02	 8.58595385653E-01	-2.99976595430E+01	 4.85489540415E-01	 5.99315537340E+01	 4.86404061820E-01	 5.99727116215E+01	 8.69305776395E-01	-2.95219214232E+01
1.14893204199E+02	 8.49234491898E-01	-3.11711958877E+01	 5.03206120456E-01	 5.87372116865E+01	 5.03062703616E-01	 5.88098138828E+01	 8.58864304226E-01	-3.06821166417E+01
1.20335136583E+02	 8.38917680661E-01	-3.23339162497E+01	 5.20387076201E-01	 5.75628146074E+01	 5.20517817515E-01	 5.75826768303E+01	 8.48318615153E-01	-3.19482962332E+01
1.26034826842E+02	 8.28020411210E-01	-3.35356287155E+01	 5.37659014085E-01	 5.64183526782E+01	 5.37902935985E-01	 5.64432566889E+01	 8.37595432563E-01	-3.30524234829E+01
1.32004483711E+02	 8.17036302862E-01	-3.47557746423E+01	 5.55945488535E-01	 5.51978057392E+01	 5.55721177577E-01	 5.52217230229E+01	 8.26150335106E-01	-3.43834748023E+01
1.38256894198E+02	 8.05871918628E-01	-3.59990527194E+01	 5.73831620226E-01	 5.39729189240E+01	 5.73278036429E-01	 5.39483833731E+01	 8.12444006536E-01	-3.57100361690E+01
1.44805450965E+02	 7.91516110786E-01	-3.74168464501E+01	 5.90997984282E-01	 5.25807194764E+01	 5.91264483946E-01	 5.26177590748E+01	 8.00215521367E-01	-3.69118915938E+01
1.51664181022E+02	 7.78034689482E-01	-3.86895340415E+01	 6.08720857708E-01	 5.12425822794E+01	 6.09015389283E-01	 5.12697536065E+01	 7.86587697645E-01	-3.81776293493E+01
1.58847775770E+02	 7.63712768141E-01	-4.00146876570E+01	 6.26591944197E-01	 4.99052860289E+01	 6.26715567142E-01	 5.00082446802E+01	 7.73231712893E-01	-3.94602395421E+01
1.66371622469E+02	 7.49104415064E-01	-4.13240008521E+01	 6.43116331065E-01	 4.86044284838E+01	 6.43083855546E-01	 4.85895549588E+01	 7.57180355028E-01	-4.08112532617E+01
1.74251837199E+02	 7.34572303183E-01	-4.27165706858E+01	 6.60292607976E-01	 4.72566643723E+01	 6.61094760317E-01	 4.72426927528E+01	 7.43654876585E-01	-4.21447025463E+01
1.82505299381E+02	 7.17071563195E-01	-4.39810703827E+01	 6.76636650456E-01	 4.59721651411E+01	 6.76316283044E-01	 4.59980130099E+01	 7.26799635556E-01	-4.34020558162E+01
1.91149687932E+02	 7.00120254323E-01	-4.53504867842E+01	 6.91594882830E-01	 4.45625735089E+01	 6.92024398399E-01	 4.45857350734E+01	 7.11464841947E-01	-4.48013208096E+01
2.00203519134E+02	 6.85437374945E-01	-4.67584615970E+01	 7.08350388169E-01	 4.31920765501E+01	 7.08665632751E-01	 4.33300069277E+01	 6.95577233946E-01	-4.60403271005E+01
2.09686186292E+02	 6.68923568215E-01	-4.80478681401E+01	 7.23361454130E-01	 4.19533941476E+01	 7.24178002764E-01	 4.20075920189E+01	 6.78720547692E-01	-4.73654009599E+01
2.19618001282E+02	 6.51216562279E-01	-4.94401141042E+01	 7.38428934129E-01	 4.05849310107E+01	 7.39491980971E-01	 4.05954233360E+01	 6.61728730479E-01	-4.87793092034E+01
2.30020238052E+02	 6.35686270826E-01	-5.08263559173E+01	 7.54034792356E-01	 3.92122475056E+01	 7.53356234368E-01	 3.93211813231E+01	 6.44546741082E-01	-5.00442429912E+01
2.40915178194E+02	 6.19145416120E-01	-5.20833598907E+01	 7.68080168241E-01	 3.79540024353E+01	 7.67002254342E-01	 3.79012762814E+01	 6.25984305802E-01	-5.15136182676E+01
2.52326158671E+02	 6.02189794150E-01	-5.33928962828E+01	 7.81170553595E-01	 3.66370659380E+01	 7.82151245181E-01	 3.66307454542E+01	 6.07808454392E-01	-5.27941213216E+01
2.64277621804E+02	 5.85167283094E-01	-5.46556242993E+01	 7.94600523808E-01	 3.53348698545E+01	 7.94153489562E-01	 3.53741867734E+01	 5.89627313616E-01	-5.40566831730E+01
2.76795167629E+02	 5.69644470203E-01	-5.59389357839E+01	 8.07700472797E-01	 3.40600927823E+01	 8.08725454727E-01	 3.40396023744E+01	 5.70719643994E-01	-5.53925773484E+01
2.89905608729E+02	 5.52020742628E-01	-5.71347699155E+01	 8.20704213803E-01	 3.27211277529E+01	 8.20592750160E-01	 3.27082980557E+01	 5.51916385224E-01	-5.66654639525E+01
3.03637027672E+02	 5.34847176918E-01	-5.83104459601E+01	 8.31777647562E-01	 3.14119088910E+01	 8.32190999733E-01	 3.14784046038E+01	 5.33475205229E-01	-5.77867581417E+01
3.18018837157E+02	 5.17127879349E-01	-5.94186561978E+01	 8.43123443266E-01	 3.01197380578E+01	 8.42694423492E-01	 3.01956994249E+01	 5.15629336240E-01	-5.88627002590E+01
3.33081843022E+02	 4.98945832576E-01	-6.05779238710E+01	 8.52965027186E-01	 2.88823492596E+01	 8.52641289582E-01	 2.89405995851E+01	 4.98149647161E-01	-5.99718017330E+01
3.48858310227E+02	 4.81259324039E-01	-6.16620707287E+01	 8.62613950883E-01	 2.77554160103E+01	 8.61649952841E-01	 2.77321959548E+01	 4.81734996921E-01	-6.09947717429E+01
3.65382031966E+02	 4.63802203549E-01	-6.28034223719E+01	 8.71531016960E-01	 2.65640891233E+01	 8.70746436214E-01	 2.65866213853E+01	 4.65814463506E-01	-6.19764609798E+01
3.82688402053E+02	 4.47952737460E-01	-6.38497055286E+01	 8.79198675082E-01	 2.54194348283E+01	 8.79188383029E-01	 2.54512951882E+01	 4.49878171172E-01	-6.31622521863E+01
4.00814490735E+02	 4.31382743357E-01	-6.50921280287E+01	 8.87923335112E-01	 2.43271971294E+01	 8.87832422877E-01	 2.43988248284E+01	 4.33513875146E-01	-6.44296182853E+01
4.19799124094E+02	 4.13219736851E-01	-6.63330707645E+01	 8.96315528697E-01	 2.31310576398E+01	 8.95396294512E-01	 2.31626975854E+01	 4.15762073815E-01	-6.53326731971E+01
4.39682967218E+02	 3.95201241197E-01	-6.74424080886E+01	 9.02100934076E-01	 2.21142315715E+01	 9.01509218188E-01	 2.20533595651E+01	 4.00611335441E-01	-6.61059604673E+01
4.60508611299E+02	 3.78838645089E-01	-6.84489127794E+01	 9.07073224154E-01	 2.09825205585E+01	 9.08578004029E-01	 2.10743827036E+01	 3.87604314700E-01	-6.71571346268E+01
4.82320664871E+02	 3.64133836287E-01	-6.95801993821E+01	 9.12591461757E-01	 2.00640703614E+01	 9.14180265896E-01	 2.00474065210E+01	 3.73320212245E-01	-6.81237823073E+01
5.05165849354E+02	 3.50301375506E-01	-7.05288785710E+01	 9.18677208842E-01	 1.91429336573E+01	 9.18227862371E-01	 1.91699805770E+01	 3.59664864175E-01	-6.93358633719E+01
5.29093099135E+02	 3.37452037817E-01	-7.14973543291E+01	 9.23536065856E-01	 1.82764593652E+01	 9.24021371945E-01	 1.82796142857E+01	 3.44453211446E-01	-7.05081503383E+01
5.54153666385E+02	 3.25365791953E-01	-7.27057800623E+01	 9.30215915103E-01	 1.73095709127E+01	 9.28939385617E-01	 1.72676015916E+01	 3.28623854040E-01	-7.13262041176E+01
5.80401230842E+02	 3.11811693214E-01	-7.34230402462E+01	 9.32670942617E-01	 1.63992411650E+01	 9.33557196316E-01	 1.63982043714E+01	 3.15034530582E-01	-7.20841153350E+01
6.07892014792E+02	 2.98578623306E-01	-7.41558824222E+01	 9.36590190090E-01	 1.55285314795E+01	 9.39162597479E-01	 1.54180771977E+01	 3.02246809934E-01	-7.29576789452E+01
6.36684903496E+02	 2.86515355754E-01	-7.49478730246E+01	 9.40123621598E-01	 1.46946235076E+01	 9.41556936460E-01	 1.46900494590E+01	 2.89371863285E-01	-7.38030148168E+01
6.66841571325E+02	 2.75927276140E-01	-7.57607973268E+01	 9.44694846024E-01	 1.39554737529E+01	 9.46006058863E-01	 1.38502538978E+01	 2.76511588217E-01	-7.47210304275E+01
6.98426613865E+02	 2.64211466054E-01	-7.64473398087E+01	 9.48188977179E-01	 1.30668051188E+01	 9.48576500395E-01	 1.30985761262E+01	 2.63360659985E-01	-7.52480085501E+01
7.31507686279E+02	 2.52470916316E-01	-7.66910665638E+01	 9.51175445679E-01	 1.22729373477E+01	 9.49853205371E-01	 1.23351985979E+01	 2.51464115252E-01	-7.54643140935E+01
7.66155648227E+02	 2.39439292320E-01	-7.71468938048E+01	 9.52493424030E-01	 1.15448742441E+01	 9.52662598182E-01	 1.15071639624E+01	 2.42317359288E-01	-7.59130384902E+01
8.02444715648E+02	 2.28944593077E-01	-7.91025501040E+01	 9.60565019173E-01	 1.08249782730E+01	 9.61502274200E-01	 1.07687262344E+01	 2.32320183711E-01	-7.79191420110E+01
8.40452619728E+02	 2.19115868909E-01	-8.12812255998E+01	 9.66770659999E-01	 9.94931978275E+00	 9.66382488168E-01	 9.87809372324E+00	 2.21684269697E-01	-7.94183195355E+01
8.80260773400E+02	 2.10380591985E-01	-8.16082125412E+01	 9.67284737108E-01	 9.27403023602E+00	 9.68084390581E-01	 9.24855415072E+00	 2.12084013312E-01	-8.01826761406E+01
9.21954445735E+02	 1.99902698710E-01	-8.17427331507E+01	 9.68386711648E-01	 8.63226727792E+00	 9.69410283496E-01	 8.72694656899E+00	 2.03074257772E-01	-8.09510655023E+01
9.65622944581E+02	 1.91708020822E-01	-8.32332658914E+01	 9.71827391759E-01	 7.90649329601E+00	 9.74774166322E-01	 7.81903027490E+00	 1.93339210560E-01	-8.16046299873E+01
1.01135980787E+03	 1.84461792820E-01	-8.40671048940E+01	 9.71132259767E-01	 7.28823867730E+00	 9.73882197258E-01	 7.21634048446E+00	 1.84105335474E-01	-8.26962449397E+01
1.05926300396E+03	 1.76794445879E-01	-8.36694723270E+01	 9.72862148993E-01	 6.70742247462E+00	 9.74432844297E-01	 6.63540504206E+00	 1.74239498769E-01	-8.31124130359E+01
1.10943514151E+03	 1.66718495499E-01	-8.45844253107E+01	 9.74790904796E-01	 6.06861713425E+00	 9.76607084498E-01	 5.82434291293E+00	 1.66508896189E-01	-8.30055656068E+01
1.16198368924E+03	 1.59677273468E-01	-8.55764762330E+01	 9.75491681797E-01	 5.46910609336E+00	 9.74979673433E-01	 5.37252882734E+00	 1.59517940239E-01	-8.41019856178E+01
1.21702120615E+03	 1.53104279039E-01	-8.49263194339E+01	 9.78059662651E-01	 4.77798997593E+00	 9.77047854760E-01	 4.80974837005E+00	 1.49100321153E-01	-8.45706372692E+01
1.27466558259E+03	 1.42799504054E-01	-8.59061782033E+01	 9.77383875508E-01	 4.26162478320E+00	 9.76366934100E-01	 4.18724747589E+00	 1.45313458451E-01	-8.46702593689E+01
1.33504029284E+03	 1.37560176291E-01	-8.64244507883E+01	 9.78714108282E-01	 3.68823623340E+00	 9.78232607430E-01	 3.65562581191E+00	 1.37024220545E-01	-8.59430070242E+01
1.39827465952E+03	 1.30548439506E-01	-8.69889330533E+01	 9.78443019419E-01	 3.07244795114E+00	 9.79959379638E-01	 3.08041365227E+00	 1.31266543392E-01	-8.56513354266E+01
1.46450413066E+03	 1.24139183369E-01	-8.80192218379E+01	 9.80350793486E-01	 2.51991755863E+00	 9.78796851933E-01	 2.69585925116E+00	 1.23864934337E-01	-8.73484650237E+01
1.53387056979E+03	 1.19369375407E-01	-8.79420542845E+01	 9.79800674852E-01	 1.90375902854E+00	 9.79760966080E-01	 2.03067896011E+00	 1.16761448577E-01	-8.66934479368E+01
1.60652255983E+03	 1.12695434295E-01	-8.80725118019E+01	 9.80233922990E-01	 1.43851470216E+00	 9.79320445134E-01	 1.43727522785E+00	 1.10408926452E-01	-8.67581698994E+01
1.68261572135E+03	 1.05658476694E-01	-8.83807530359E+01	 9.79805728039E-01	 8.48663886133E-01	 9.81497870734E-01	 8.32207059661E-01	 1.05997910666E-01	-8.61876284770E+01
1.76231304590E+03	 9.96872989849E-02	-8.94681194051E+01	 9.80719094586E-01	 3.02267781858E-01	 9.80399164474E-01	 3.51726920786E-01	 1.00709849658E-01	-8.71450656240E+01
1.84578524517E+03	 9.37058050022E-02	-9.02950336168E+01	 9.80909813433E-01	-2.26342130416E-01	 9.80881794816E-01	-1.85199724393E-01	 9.49694849468E-02	-8.78099559404E+01
1.93321111661E+03	 9.02334237759E-02	-9.10092838400E+01	 9.81692747099E-01	-7.17319931681E-01	 9.83231913970E-01	-7.70833843045E-01	 8.85428870269E-02	-8.77358969978E+01
2.02477792645E+03	 8.31422285804E-02	-9.04634194728E+01	 9.81145183607E-01	-1.21936657881E+00	 9.81366601663E-01	-1.27946095827E+00	 8.31313291450E-02	-8.63268757716E+01
2.12068181081E+03	 7.76615588551E-02	-9.17725766882E+01	 9.81087161369E-01	-1.73552738181E+00	 9.80919462611E-01	-1.72637940307E+00	 7.82779680636E-02	-8.65505123170E+01
2.22112819581E+03	 7.08879910855E-02	-9.39793660984E+01	 9.81850118957E-01	-2.29194622654E+00	 9.81678919195E-01	-2.32551685013E+00	 7.39390926357E-02	-8.69872770751E+01
2.32633223762E+03	 6.58278611705E-02	-9.42636734438E+01	 9.82486719718E-01	-2.80371556643E+00	 9.81854154434E-01	-2.78775836854E+00	 6.75314893897E-02	-8.53549020060E+01
2.43651928331E+03	 6.08259128946E-02	-9.65444754940E+01	 9.81144100452E-01	-3.39114372831E+00	 9.83151541796E-01	-3.27258016360E+00	 6.10988970520E-02	-8.43356376488E+01
2.55192535353E+03	 5.35388402305E-02	-9.76403815946E+01	 9.81025016957E-01	-3.92029948023E+00	 9.80508259290E-01	-3.74519971325E+00	 5.63102523148E-02	-8.28086867611E+01
2.67279764812E+03	 4.70846634418E-02	-1.00096089292E+02	 9.80812042464E-01	-4.46544466290E+00	 9.81272934363E-01	-4.33936795665E+00	 5.08776415612E-02	-8.11354184820E+01
2.79939507552E+03	 4.09856850785E-02	-1.03439858183E+02	 9.81829747324E-01	-4.98731093183E+00	 9.81137531347E-01	-4.94211233422E+00	 4.35438965160E-02	-7.87887624530E+01
2.93198880744E+03	 3.42340127934E-02	-1.05359567541E+02	 9.81260991618E-01	-5.58868065725E+00	 9.82347873264E-01	-5.57049013575E+00	 3.76268588566E-02	-7.45727903446E+01
3.07086285968E+03	 2.63315892086E-02	-1.10031209628E+02	 9.80452234336E-01	-6.15193718821E+00	 9.80644985744E-01	-6.09870199625E+00	 3.22207020048E-02	-6.87024300328E+01
3.21631470045E+03	 2.16435346214E-02	-1.18523950679E+02	 9.79296582828E-01	-6.66896830963E+00	 9.80877877669E-01	-6.75699840036E+00	 2.35630834688E-02	-5.71888028179E+01
3.36865588763E+03	 1.26258847643E-02	-1.25763944711E+02	 9.79133133204E-01	-7.22388979881E+00	 9.80504373249E-01	-7.29243090135E+00	 2.18734845128E-02	-4.53898660344E+01
3.52821273604E+03	 8.37377500993E-03	-1.72133546272E+02	 9.79723476577E-01	-7.87142773433E+00	 9.78873822744E-01	-7.87748186532E+00	 1.63381924668E-02	-2.44878615711E+01
3.69532701648E+03	 6.22483797471E-03	 1.29110905116E+02	 9.80392838551E-01	-8.47569416326E+00	 9.80070913666E-01	-8.50552989875E+00	 1.72918956081E-02	 8.89059851935E+00
3.87035668774E+03	 1.58828345075E-02	 9.44504515453E+01	 9.77685402140E-01	-9.18784003157E+00	 9.77861162734E-01	-9.18207071219E+00	 1.80457741289E-02	 3.42939486269E+01
4.05367666340E+03	 2.20202710591E-02	 8.16560339852E+01	 9.78538549207E-01	-9.89483068631E+00	 9.79174023369E-01	-9.85281049202E+00	 2.54650247298E-02	 5.34823469670E+01
4.24567961487E+03	 3.23995922593E-02	 7.51046704213E+01	 9.76612011082E-01	-1.05903712121E+01	 9.76299091080E-01	-1.05908487075E+01	 3.20038149366E-02	 6.42216149636E+01
4.44677681248E+03	 4.08590594288E-02	 6.96028554818E+01	 9.77380411384E-01	-1.12896526561E+01	 9.76788084051E-01	-1.12683456520E+01	 4.06642858856E-02	 7.24179458037E+01
4.65739900645E+03	 5.00650216312E-02	 6.53991143243E+01	 9.74466723625E-01	-1.19798012119E+01	 9.76178803188E-01	-1.19944740184E+01	 4.90310460493E-02	 7.96857274719E+01
4.87799734955E+03	 5.88171410190E-02	 6.14310510319E+01	 9.73343347613E-01	-1.28692661949E+01	 9.74905516750E-01	-1.27097704588E+01	 5.80910068997E-02	 8.32069860624E+01
5.10904436344E+03	 6.75842964535E-02	 5.67490827851E+01	 9.73370947272E-01	-1.36126154202E+01	 9.73665174917E-01	-1.36338632851E+01	 6.61487369013E-02	 8.69793537210E+01
5.35103495085E+03	 7.40552752524E-02	 5.46587532723E+01	 9.71964539031E-01	-1.45353817425E+01	 9.72432739296E-01	-1.43893642679E+01	 7.26174900681E-02	 8.95466847656E+01
5.60448745564E+03	 8.00375163265E-02	 5.16150814995E+01	 9.71145894262E-01	-1.53016139779E+01	 9.70932102067E-01	-1.52726982030E+01	 7.88774623844E-02	 9.06520598539E+01
5.86994477310E+03	 8.50112277540E-02	 4.97321241811E+01	 9.71176380763E-01	-1.63826113743E+01	 9.70397746234E-01	-1.63092400273E+01	 8.43402515355E-02	 9.25023443005E+01
6.14797551284E+03	 8.86004088349E-02	 4.84971925465E+01	 9.68794467329E-01	-1.71563853175E+01	 9.68837196535E-01	-1.72151387216E+01	 8.91141138548E-02	 9.21968874894E+01
6.43917521672E+03	 9.14485289326E-02	 4.72534490421E+01	 9.66124419073E-01	-1.82344035678E+01	 9.66051534518E-01	-1.81566773894E+01	 9.45437516726E-02	 9.08756195532E+01
6.74416763454E+03	 8.99376426771E-02	 4.53936075616E+01	 9.64044516265E-01	-1.92380502457E+01	 9.62479466091E-01	-1.91580381700E+01	 9.47174927096E-02	 8.66296037847E+01
7.06360606008E+03	 8.73665358414E-02	 4.20698734431E+01	 9.56599548558E-01	-2.01139291228E+01	 9.59684286543E-01	-2.01223963491E+01	 8.93883425495E-02	 7.96133129338E+01
7.39817473048E+03	 7.67130601426E-02	 4.00672987160E+01	 9.58407818632E-01	-2.04708075750E+01	 9.61036179701E-01	-2.06731472043E+01	 7.45435398926E-02	 7.69767731932E+01
7.74859029188E+03	 6.70556513215E-02	 4.19822943651E+01	 9.64566826599E-01	-2.15079216955E+01	 9.65934284002E-01	-2.13408168848E+01	 6.15726532150E-02	 7.75473421258E+01
8.11560333442E+03	 5.35363816653E-02	 4.15997741791E+01	 9.68624897096E-01	-2.26535889957E+01	 9.68018004493E-01	-2.26710775747E+01	 5.41943599223E-02	 7.43979668492E+01
8.50000000000E+03	 3.31250689093E-02	 3.89344445563E+01	 9.68728706787E-01	-2.37310203621E+01	 9.70818416203E-01	-2.37559831165E+01	 3.09155366920E-02	 6.64266598543E+01
