!--------------------------------------------------
! S-parameter Generated by TDK Corporation
! Copyright(C) 2015 TDK Corporation.
! All Rights Reserved.
!--------------------------------------------------
! TDK P/N: CGJ2B2C0G1H271J050BA (Multilayer Ceramic Chip Capacitors)
! Property: C=270pF
! Size(LxWxT): 1x0.5x0.5mm, 0.039x0.02x0.02inches
! Model Type: s2p (Touchstone File Format Version 1.0)
! Frequency: DC=Yes Start=0.3MHz Stop=8500MHz 225points Log-sweep
! Note: 
! Model Generated on Jun. 23, 2015
! Hash(MD5):
!--------------------------------------------------
! Port Assignments:
!
!  1 ---| |--- 2
!
!--------------------------------------------------
! Applicable Conditions:
!   Temperature = 25 degC
!   DC Bias Voltage = 0 V
!   Small Signal Operation
!--------------------------------------------------
! Terms and conditions regarding TDK Simulation Models
! (1)This simulation model is being provided solely for informational purposes. Please refer to the specifications of the products in terms of detailed characteristics of such products.
! (2)In no event shall TDK Corporation of any of its subsidiaries be liable for any loss or damage arising, directly or indirectly, 
!    From any information contained in this simulation model, including, but not limited to loss or damages arising from any inaccuracies, omissions or errors in connection with such information.
! (3)Any and all copyrights on this simulation model are owned by TDK Corporation.
!    Duplication or redistribution of this simulation model without prior written permission from TDK Corporation is prohibited.
! (4)This simulation model is subject to any modification or change without any prior notice.
! (5)Neither TDK Corporation nor any of its subsidiaries shall make any warranty, express or implied, 
!    Including but not limited to the correctness, implied warranties of merchantability and fitness for a particular purpose with respect to this simulation models.
! (6)The use of this simulation model shall be deemed to have consented to the terms and conditions hereof.
!--------------------------------------------------
# MHz S MA R 50
0.00000000000E+00	 9.99999990000E-01	 0.00000000000E+00	 9.99999990000E-09	 0.00000000000E+00	 9.99999990000E-09	 0.00000000000E+00	 9.99999990000E-01	 0.00000000000E+00
3.00000000000E-01	 9.98657048559E-01	-3.19341745289E+00	 5.17889888330E-02	 8.67985212977E+01	 5.17889888330E-02	 8.68303415499E+01	 9.98657048559E-01	-3.17771969945E+00
3.14113581859E-01	 9.98531393184E-01	-3.31205100008E+00	 5.41577033038E-02	 8.66785496812E+01	 5.41577033038E-02	 8.66597104326E+01	 9.98531393184E-01	-3.34968888609E+00
3.28891141027E-01	 9.98393549213E-01	-3.43861110551E+00	 5.66420417309E-02	 8.65648140823E+01	 5.66420417309E-02	 8.65485656457E+01	 9.98393549213E-01	-3.44800916645E+00
3.44363914499E-01	 9.98242951564E-01	-3.59050463432E+00	 5.92368943705E-02	 8.64308753842E+01	 5.92368943705E-02	 8.63728563868E+01	 9.98242951564E-01	-3.60576359466E+00
3.60564608821E-01	 9.98077487044E-01	-3.74705558066E+00	 6.19623261137E-02	 8.62762542703E+01	 6.19623261137E-02	 8.62175271655E+01	 9.98077487044E-01	-3.75916298351E+00
3.77527469228E-01	 9.97894756584E-01	-3.91420688713E+00	 6.48386827751E-02	 8.61162300357E+01	 6.48386827751E-02	 8.60442524538E+01	 9.97894756584E-01	-3.92531062342E+00
3.95288352031E-01	 9.97696482722E-01	-4.08799155888E+00	 6.78212972845E-02	 8.59547511869E+01	 6.78212972845E-02	 8.58684454561E+01	 9.97696482722E-01	-4.08881179816E+00
4.13884800412E-01	 9.97387587912E-01	-4.26108597193E+00	 7.08659524106E-02	 8.58825786735E+01	 7.10556470242E-02	 8.57726626973E+01	 9.97246004883E-01	-4.26015267648E+00
4.33356123781E-01	 9.97085410866E-01	-4.44351737053E+00	 7.40972721622E-02	 8.57346538679E+01	 7.43584608911E-02	 8.56398794756E+01	 9.96850380082E-01	-4.43666527641E+00
4.53743480871E-01	 9.96624974559E-01	-4.62895037584E+00	 7.75228462133E-02	 8.55141864579E+01	 7.77566232839E-02	 8.54160585798E+01	 9.96500450453E-01	-4.63219224773E+00
4.75089966739E-01	 9.96127248965E-01	-4.81776968039E+00	 8.11120664462E-02	 8.53211824778E+01	 8.13302901115E-02	 8.52166691530E+01	 9.96126303207E-01	-4.83233455511E+00
4.97440703859E-01	 9.95700612905E-01	-5.03249683094E+00	 8.48696812703E-02	 8.50984662535E+01	 8.50646407488E-02	 8.50003527657E+01	 9.95554261963E-01	-5.03196745902E+00
5.20842937505E-01	 9.95209244728E-01	-5.24549062250E+00	 8.87943854386E-02	 8.48608010549E+01	 8.90108654457E-02	 8.47845482459E+01	 9.95231116609E-01	-5.25251200692E+00
5.45346135619E-01	 9.95312628937E-01	-5.43268738423E+00	 9.31939539469E-02	 8.48263428288E+01	 9.27396169225E-02	 8.42949220790E+01	 9.93040371870E-01	-5.42043632994E+00
5.71002093374E-01	 9.94238483819E-01	-5.71284622508E+00	 9.72499211843E-02	 8.43971776352E+01	 9.73856997840E-02	 8.43128334899E+01	 9.94093084330E-01	-5.71165079675E+00
5.97865042662E-01	 9.93666021797E-01	-5.95456892796E+00	 1.01744912993E-01	 8.41340581570E+01	 1.01892020766E-01	 8.40601313611E+01	 9.93518431023E-01	-5.96396821944E+00
6.25991766729E-01	 9.93169053083E-01	-6.22004615855E+00	 1.06464428934E-01	 8.38543741502E+01	 1.06594515884E-01	 8.37989685847E+01	 9.93116040123E-01	-6.23201307836E+00
6.55441720205E-01	 9.92534315171E-01	-6.49189627481E+00	 1.11391810458E-01	 8.35766637329E+01	 1.11521664655E-01	 8.35255867173E+01	 9.92296556436E-01	-6.49395987605E+00
6.86277154778E-01	 9.91930014552E-01	-6.77645864125E+00	 1.16567513615E-01	 8.32857059833E+01	 1.16675841704E-01	 8.32248443450E+01	 9.91792785533E-01	-6.78586342798E+00
7.18563250784E-01	 9.91235567093E-01	-7.08340880190E+00	 1.21928133806E-01	 8.29685319205E+01	 1.22047509371E-01	 8.29232947489E+01	 9.91097276479E-01	-7.08449643798E+00
7.52368254986E-01	 9.90624227333E-01	-7.40094186431E+00	 1.27608952659E-01	 8.26454130900E+01	 1.27689423997E-01	 8.26002005444E+01	 9.90491334584E-01	-7.40809336961E+00
7.87763624836E-01	 9.89747935634E-01	-7.73011586061E+00	 1.33458194262E-01	 8.23022970966E+01	 1.33584460350E-01	 8.22530494440E+01	 9.89656626567E-01	-7.73955279261E+00
8.24824179518E-01	 9.88870829376E-01	-8.08222214959E+00	 1.39593081258E-01	 8.19529712960E+01	 1.39723153322E-01	 8.19125401412E+01	 9.88906382221E-01	-8.08753484997E+00
8.63628258107E-01	 9.88169600626E-01	-8.44632337802E+00	 1.46042733542E-01	 8.15809872833E+01	 1.46149619343E-01	 8.15480499637E+01	 9.87976765277E-01	-8.45123308988E+00
9.04257885162E-01	 9.87092227805E-01	-8.83004077471E+00	 1.52736052648E-01	 8.11837551953E+01	 1.52873075915E-01	 8.11618599873E+01	 9.87104707749E-01	-8.83116658772E+00
9.46798944108E-01	 9.86105813142E-01	-9.23386407543E+00	 1.59766936139E-01	 8.07710266235E+01	 1.59850889089E-01	 8.07646762445E+01	 9.86059227968E-01	-9.23554126201E+00
9.91341358780E-01	 9.84926802579E-01	-9.64843983126E+00	 1.67055934768E-01	 8.03507514340E+01	 1.67170697585E-01	 8.03471188801E+01	 9.84817501321E-01	-9.65471331064E+00
1.03797928350E+00	 9.83584084746E-01	-1.00818238247E+01	 1.74671377737E-01	 7.99188029194E+01	 1.74781274795E-01	 7.99000270227E+01	 9.83599798711E-01	-1.00921368481E+01
1.08681130212E+00	 9.82360368869E-01	-1.05585263670E+01	 1.82757811520E-01	 7.94817225704E+01	 1.82578794721E-01	 7.94005932629E+01	 9.81797917648E-01	-1.05376859156E+01
1.13794063638E+00	 9.80803516402E-01	-1.10333747132E+01	 1.90909637137E-01	 7.89621135608E+01	 1.91028143583E-01	 7.89593982016E+01	 9.80569878341E-01	-1.10296799165E+01
1.19147536412E+00	 9.79133036589E-01	-1.15266007652E+01	 1.99553986796E-01	 7.84578975810E+01	 1.99646741875E-01	 7.84581967399E+01	 9.79053673188E-01	-1.15360219584E+01
1.24752864774E+00	 9.77204482618E-01	-1.20505206886E+01	 2.08505936877E-01	 7.79357275068E+01	 2.08646329419E-01	 7.79363967456E+01	 9.77177650104E-01	-1.20587485795E+01
1.30621897337E+00	 9.75316131765E-01	-1.25951318739E+01	 2.17889759468E-01	 7.73918294166E+01	 2.18006900645E-01	 7.73902117833E+01	 9.75300271014E-01	-1.26018951810E+01
1.36767040140E+00	 9.73115394937E-01	-1.31625147867E+01	 2.27592778491E-01	 7.68195454912E+01	 2.27726349012E-01	 7.68198284135E+01	 9.73026173784E-01	-1.31748296663E+01
1.43201282862E+00	 9.70812684411E-01	-1.37658679689E+01	 2.37719870978E-01	 7.62157325836E+01	 2.37839873648E-01	 7.62194604566E+01	 9.70691811281E-01	-1.37722999991E+01
1.49938226288E+00	 9.68140785541E-01	-1.43809470499E+01	 2.48219071609E-01	 7.56040011287E+01	 2.48346679985E-01	 7.56001452180E+01	 9.68044763674E-01	-1.43851932249E+01
1.56992111057E+00	 9.65467394493E-01	-1.50246083438E+01	 2.59192176528E-01	 7.49513586162E+01	 2.59367784416E-01	 7.49634603183E+01	 9.65253463565E-01	-1.50318006832E+01
1.64377847759E+00	 9.62487398302E-01	-1.56933381339E+01	 2.70433484266E-01	 7.42769795413E+01	 2.70732028254E-01	 7.42827908275E+01	 9.62105873445E-01	-1.57079619319E+01
1.72111048459E+00	 9.59030091020E-01	-1.63963110163E+01	 2.82217571807E-01	 7.35724550280E+01	 2.82405890997E-01	 7.35880662239E+01	 9.58918070690E-01	-1.64095000377E+01
1.80208059697E+00	 9.55348221421E-01	-1.71259817727E+01	 2.94287093192E-01	 7.28561352730E+01	 2.94539127461E-01	 7.28500307600E+01	 9.55161942896E-01	-1.71235246626E+01
1.88685997037E+00	 9.51449230604E-01	-1.78758422106E+01	 3.07057792555E-01	 7.20913200571E+01	 3.07154508176E-01	 7.21091296283E+01	 9.51356233654E-01	-1.78837502518E+01
1.97562781253E+00	 9.47320903938E-01	-1.86640614299E+01	 3.20088236386E-01	 7.12976719194E+01	 3.20132040377E-01	 7.13307824257E+01	 9.47064203433E-01	-1.86656534799E+01
2.06857176205E+00	 9.42578400712E-01	-1.94808806109E+01	 3.33466005822E-01	 7.04782319281E+01	 3.33577974781E-01	 7.04994813240E+01	 9.42377049784E-01	-1.94836592666E+01
2.16588828503E+00	 9.37599015176E-01	-2.03214652025E+01	 3.47276065909E-01	 6.96328905642E+01	 3.47395369725E-01	 6.96669892325E+01	 9.37550104701E-01	-2.03290845160E+01
2.26778309039E+00	 9.32181978792E-01	-2.11916878069E+01	 3.61542294731E-01	 6.87726881280E+01	 3.61666259947E-01	 6.87985226601E+01	 9.32219500160E-01	-2.12023284375E+01
2.37447156467E+00	 9.26444544807E-01	-2.21008779057E+01	 3.76171273184E-01	 6.78777503191E+01	 3.76268187736E-01	 6.78885009227E+01	 9.26327033270E-01	-2.20970030751E+01
2.48617922734E+00	 9.20112787545E-01	-2.30319133815E+01	 3.91219239852E-01	 6.69364657398E+01	 3.91332021466E-01	 6.69632534818E+01	 9.20163967935E-01	-2.30344036790E+01
2.60314220747E+00	 9.13445867205E-01	-2.39978973393E+01	 4.06630120192E-01	 6.59742436957E+01	 4.06749835002E-01	 6.59991045612E+01	 9.13450578725E-01	-2.40014787048E+01
2.72560774293E+00	 9.06324702980E-01	-2.50004490079E+01	 4.22449146090E-01	 6.49864038354E+01	 4.22488407331E-01	 6.50048557076E+01	 9.06297241229E-01	-2.49920640307E+01
2.85383470291E+00	 8.98574235315E-01	-2.60192259790E+01	 4.38525338370E-01	 6.39536903225E+01	 4.38592533566E-01	 6.39718174911E+01	 8.98576290251E-01	-2.60238100767E+01
2.98809413521E+00	 8.90413044249E-01	-2.70739958757E+01	 4.54970470622E-01	 6.29050830554E+01	 4.55027810030E-01	 6.29238337227E+01	 8.90405368927E-01	-2.70782485265E+01
3.12866983915E+00	 8.81682695136E-01	-2.81483824133E+01	 4.71669499899E-01	 6.18298140585E+01	 4.71725972902E-01	 6.18404460067E+01	 8.81601937448E-01	-2.81564225622E+01
3.27585896543E+00	 8.72363750537E-01	-2.92665732200E+01	 4.88612117691E-01	 6.07101371031E+01	 4.88695083389E-01	 6.07277336107E+01	 8.72329665759E-01	-2.92675451041E+01
3.42997264432E+00	 8.62508613664E-01	-3.04016825328E+01	 5.05816879311E-01	 5.95731299989E+01	 5.05891399835E-01	 5.95932241744E+01	 8.62446189983E-01	-3.04028129839E+01
3.59133664328E+00	 8.52114059797E-01	-3.15682988160E+01	 5.23207836735E-01	 5.84184318258E+01	 5.23268278434E-01	 5.84271268760E+01	 8.52060284131E-01	-3.15673106128E+01
3.76029205561E+00	 8.40981015684E-01	-3.27578739310E+01	 5.40704044509E-01	 5.72264332285E+01	 5.40829859368E-01	 5.72364824013E+01	 8.41061902319E-01	-3.27536578588E+01
3.93719602141E+00	 8.29437811294E-01	-3.39664001999E+01	 5.58339992378E-01	 5.60114641482E+01	 5.58440180703E-01	 5.60265171038E+01	 8.29425417802E-01	-3.39684494464E+01
4.12242248255E+00	 8.17292220717E-01	-3.52042087002E+01	 5.76029089491E-01	 5.47773314867E+01	 5.76091951023E-01	 5.47951028116E+01	 8.17283625365E-01	-3.52012098516E+01
4.31636297310E+00	 8.04532675754E-01	-3.64491410954E+01	 5.93711444352E-01	 5.35363594422E+01	 5.93784326200E-01	 5.35426161849E+01	 8.04492387586E-01	-3.64473242688E+01
4.51942744694E+00	 7.91232969393E-01	-3.77212282734E+01	 6.11332725563E-01	 5.22602234318E+01	 6.11408262019E-01	 5.22794218554E+01	 7.91142916312E-01	-3.77135608942E+01
4.73204514437E+00	 7.77309096381E-01	-3.90090062680E+01	 6.28848520848E-01	 5.09728413655E+01	 6.28953796062E-01	 5.09875334732E+01	 7.77279092487E-01	-3.89984827616E+01
4.95466549939E+00	 7.62993246415E-01	-4.02923342177E+01	 6.46238531415E-01	 4.96892638652E+01	 6.46291358937E-01	 4.97048636591E+01	 7.62913800338E-01	-4.02877526140E+01
5.18775908975E+00	 7.48026745816E-01	-4.15979930552E+01	 6.63373366047E-01	 4.83856159995E+01	 6.63495144691E-01	 4.83917231356E+01	 7.48048907679E-01	-4.15940832884E+01
5.43181863168E+00	 7.32695350668E-01	-4.29092543502E+01	 6.80345082606E-01	 4.70675463573E+01	 6.80432006972E-01	 4.70909175526E+01	 7.32689036683E-01	-4.29076224753E+01
5.68736002135E+00	 7.16810534981E-01	-4.42261379282E+01	 6.96890444326E-01	 4.57517074870E+01	 6.97014369143E-01	 4.57602587555E+01	 7.16909945677E-01	-4.42239888095E+01
5.95492342542E+00	 7.00663788091E-01	-4.55467414087E+01	 7.13212463562E-01	 4.44339385855E+01	 7.13319641332E-01	 4.44478641075E+01	 7.00630507467E-01	-4.55342815779E+01
6.23507442285E+00	 6.84121551852E-01	-4.68660987580E+01	 7.29025625351E-01	 4.31115113500E+01	 7.29168949578E-01	 4.31199275154E+01	 6.84103531640E-01	-4.68589772950E+01
6.52840520039E+00	 6.67213527546E-01	-4.81834467667E+01	 7.44538510896E-01	 4.18038196316E+01	 7.44708655634E-01	 4.18153991779E+01	 6.67283134998E-01	-4.81680653102E+01
6.83553580441E+00	 6.50097043830E-01	-4.94852336549E+01	 7.59543107070E-01	 4.04882271934E+01	 7.59683228631E-01	 4.05053355024E+01	 6.50099636604E-01	-4.94829832165E+01
7.15711545149E+00	 6.32730331658E-01	-5.07794187185E+01	 7.73983261417E-01	 3.91994194365E+01	 7.74182138412E-01	 3.92075385840E+01	 6.32748294073E-01	-5.07684225960E+01
7.49382390082E+00	 6.15216895506E-01	-5.20685020680E+01	 7.87932282616E-01	 3.79015965651E+01	 7.88185581288E-01	 3.79298010596E+01	 6.15224236999E-01	-5.20540542504E+01
7.84637289102E+00	 5.97612885929E-01	-5.33358525400E+01	 8.01341130469E-01	 3.66382398911E+01	 8.01584430835E-01	 3.66548270627E+01	 5.97634779663E-01	-5.33187319699E+01
8.21550764466E+00	 5.79953134152E-01	-5.45929738700E+01	 8.14328508188E-01	 3.53821009053E+01	 8.14441410170E-01	 3.54012302408E+01	 5.80016054119E-01	-5.45786726787E+01
8.60200844352E+00	 5.62255997240E-01	-5.58415038383E+01	 8.26518018998E-01	 3.41387345892E+01	 8.26786045111E-01	 3.41602078777E+01	 5.62305038195E-01	-5.58100874664E+01
9.00669227791E+00	 5.44636079814E-01	-5.70478102060E+01	 8.38264510052E-01	 3.29318081410E+01	 8.38466185098E-01	 3.29422591964E+01	 5.44717890225E-01	-5.70260606810E+01
9.43041457372E+00	 5.26999967125E-01	-5.82300750110E+01	 8.49299232271E-01	 3.17335467267E+01	 8.49607689079E-01	 3.17506600274E+01	 5.27123073787E-01	-5.82167560857E+01
9.87407100055E+00	 5.09648487353E-01	-5.94063896371E+01	 8.59914762216E-01	 3.05630002581E+01	 8.60123897909E-01	 3.05731284591E+01	 5.09684530987E-01	-5.93834496469E+01
1.03385993650E+01	 4.92423924816E-01	-6.05407990963E+01	 8.69904039285E-01	 2.94274695922E+01	 8.70100301981E-01	 2.94247509607E+01	 4.92410167129E-01	-6.05283900760E+01
1.08249815932E+01	 4.75389253233E-01	-6.16697610606E+01	 8.79207326697E-01	 2.82933356704E+01	 8.79496193987E-01	 2.83075890710E+01	 4.75411826151E-01	-6.16370591025E+01
1.13342458060E+01	 4.58622834650E-01	-6.27584050038E+01	 8.88118624229E-01	 2.72047900176E+01	 8.88418233032E-01	 2.72279491356E+01	 4.58650190353E-01	-6.27310450629E+01
1.18674684926E+01	 4.42132031653E-01	-6.38217901546E+01	 8.96446741636E-01	 2.61434318865E+01	 8.96632415554E-01	 2.61598775350E+01	 4.42173931119E-01	-6.37752052641E+01
1.24257767861E+01	 4.25940832936E-01	-6.48491999102E+01	 9.04163250209E-01	 2.51144831428E+01	 9.04510351703E-01	 2.51341690155E+01	 4.25973174763E-01	-6.48061375700E+01
1.30103508455E+01	 4.09992776765E-01	-6.58367631642E+01	 9.11438962126E-01	 2.41159211339E+01	 9.11726099177E-01	 2.41365898667E+01	 4.10102340343E-01	-6.57849339520E+01
1.36224263511E+01	 3.94568701526E-01	-6.68261363659E+01	 9.18274363463E-01	 2.31296388346E+01	 9.18485115624E-01	 2.31582381072E+01	 3.94704474052E-01	-6.67594700990E+01
1.42632971158E+01	 3.79452517792E-01	-6.77533138573E+01	 9.24549882344E-01	 2.21948611154E+01	 9.24807429423E-01	 2.22146838189E+01	 3.79575982336E-01	-6.76989668701E+01
1.49343178205E+01	 3.64685657000E-01	-6.86650891732E+01	 9.30407303143E-01	 2.12812706997E+01	 9.30712794236E-01	 2.12995292838E+01	 3.64873172668E-01	-6.85979827964E+01
1.56369068774E+01	 3.50361029160E-01	-6.95444425544E+01	 9.35839378521E-01	 2.04038446742E+01	 9.36173435719E-01	 2.04194357585E+01	 3.50514250918E-01	-6.94702952264E+01
1.63725494282E+01	 3.36432412622E-01	-7.03927584377E+01	 9.40848951400E-01	 1.95492137207E+01	 9.41330965516E-01	 1.95682279816E+01	 3.36505396300E-01	-7.03040511316E+01
1.71428004835E+01	 3.22961106245E-01	-7.12283430240E+01	 9.45575424618E-01	 1.87187993473E+01	 9.46016354453E-01	 1.87413030800E+01	 3.23114844897E-01	-7.11258138261E+01
1.79492882099E+01	 3.09738940170E-01	-7.20134796534E+01	 9.49958270835E-01	 1.79345227264E+01	 9.50317509660E-01	 1.79529548915E+01	 3.09960043185E-01	-7.19037574264E+01
1.87937173714E+01	 2.97087663600E-01	-7.27829054400E+01	 9.53972881477E-01	 1.71645390736E+01	 9.54327580011E-01	 1.71863912367E+01	 2.97343742628E-01	-7.26578995682E+01
1.96778729333E+01	 2.84838223668E-01	-7.35172086626E+01	 9.57570518020E-01	 1.64246066749E+01	 9.57960723058E-01	 1.64461733196E+01	 2.85110297693E-01	-7.33763705100E+01
2.06036238348E+01	 2.73026807625E-01	-7.42260765181E+01	 9.60901532126E-01	 1.57165040370E+01	 9.61432900155E-01	 1.57334984023E+01	 2.73361551243E-01	-7.40799298571E+01
2.15729269401E+01	 2.61626383734E-01	-7.49078312105E+01	 9.64083326542E-01	 1.50294633481E+01	 9.64452771140E-01	 1.50605673682E+01	 2.62035885188E-01	-7.47399837064E+01
2.25878311744E+01	 2.50691272969E-01	-7.55539454987E+01	 9.67030794525E-01	 1.43751143935E+01	 9.67380187568E-01	 1.44000717367E+01	 2.51066010734E-01	-7.53934043453E+01
2.36504818554E+01	 2.40120512667E-01	-7.61949136988E+01	 9.69661610879E-01	 1.37429065705E+01	 9.69983352500E-01	 1.37645884535E+01	 2.40513271026E-01	-7.60018117662E+01
2.47631252277E+01	 2.29976267268E-01	-7.67995033715E+01	 9.72034481377E-01	 1.31361472489E+01	 9.72499308872E-01	 1.31605214114E+01	 2.30422262202E-01	-7.65918718718E+01
2.59281132109E+01	 2.20157238719E-01	-7.73875668104E+01	 9.74245638141E-01	 1.25506952162E+01	 9.74725530180E-01	 1.25851940107E+01	 2.20711695177E-01	-7.71465861764E+01
2.71479083718E+01	 2.10799382320E-01	-7.79398692338E+01	 9.76307115455E-01	 1.20009106922E+01	 9.76781081542E-01	 1.20251983215E+01	 2.11355076599E-01	-7.76888037561E+01
2.84250891288E+01	 2.01801858059E-01	-7.84944550674E+01	 9.78297461793E-01	 1.14582024902E+01	 9.78843615634E-01	 1.14858148436E+01	 2.02388311341E-01	-7.82087283844E+01
2.97623552030E+01	 1.93119364701E-01	-7.90106230893E+01	 9.79912582803E-01	 1.09404014520E+01	 9.80358742745E-01	 1.09714647642E+01	 1.93744722913E-01	-7.86927472298E+01
3.11625333246E+01	 1.84781708727E-01	-7.95034264645E+01	 9.81388870846E-01	 1.04497036818E+01	 9.81837171671E-01	 1.04791495331E+01	 1.85498026149E-01	-7.91718564378E+01
3.26285832079E+01	 1.76878862751E-01	-7.99966094078E+01	 9.82953084445E-01	 9.97421997200E+00	 9.83367173485E-01	 1.00057652621E+01	 1.77580947505E-01	-7.96264296859E+01
3.41636038081E+01	 1.69190069267E-01	-8.04533900454E+01	 9.84065965652E-01	 9.52101975203E+00	 9.84682820520E-01	 9.54894796246E+00	 1.69977389512E-01	-8.00556691054E+01
3.57708398712E+01	 1.61879464253E-01	-8.08853639033E+01	 9.85402249967E-01	 9.08985801534E+00	 9.85829799264E-01	 9.11134097024E+00	 1.62732615467E-01	-8.04700403702E+01
3.74536887935E+01	 1.54865712934E-01	-8.13255566592E+01	 9.86500605771E-01	 8.67566062583E+00	 9.86938774079E-01	 8.69736217822E+00	 1.55765473042E-01	-8.08565706106E+01
3.92157078025E+01	 1.48117956339E-01	-8.17412064671E+01	 9.87393629615E-01	 8.27348092335E+00	 9.87948654505E-01	 8.30510550356E+00	 1.49098284415E-01	-8.12316194069E+01
4.10606214766E+01	 1.41694197960E-01	-8.21414558250E+01	 9.88108922891E-01	 7.88869203909E+00	 9.88941170660E-01	 7.92163068377E+00	 1.42732227660E-01	-8.15947834697E+01
4.29923296179E+01	 1.35562339156E-01	-8.25250293044E+01	 9.88990586880E-01	 7.52568176873E+00	 9.89866211632E-01	 7.56282224805E+00	 1.36649381562E-01	-8.19426650800E+01
4.50149154958E+01	 1.29652240233E-01	-8.28895889607E+01	 9.89718240915E-01	 7.17317887968E+00	 9.90553182556E-01	 7.20395591855E+00	 1.30820628808E-01	-8.22634725838E+01
4.71326544782E+01	 1.24031425837E-01	-8.32517965974E+01	 9.90477180593E-01	 6.83119460819E+00	 9.91031195741E-01	 6.86186606485E+00	 1.25193954493E-01	-8.25602925276E+01
4.93500230689E+01	 1.18633609118E-01	-8.35964218647E+01	 9.91017481393E-01	 6.51207248752E+00	 9.91626771548E-01	 6.54609061554E+00	 1.19880752507E-01	-8.28532034482E+01
5.16717083700E+01	 1.13535703688E-01	-8.39273505086E+01	 9.91548550632E-01	 6.21006247149E+00	 9.92124953529E-01	 6.23194141719E+00	 1.14783160613E-01	-8.31014849409E+01
5.41026179895E+01	 1.08607985088E-01	-8.42417510013E+01	 9.92160830343E-01	 5.91230942725E+00	 9.92714742625E-01	 5.93014109397E+00	 1.09962932605E-01	-8.33547929346E+01
5.66478904155E+01	 1.03958658212E-01	-8.45547789548E+01	 9.92525069588E-01	 5.62472230386E+00	 9.93166366357E-01	 5.65387608566E+00	 1.05303685015E-01	-8.36007027006E+01
5.93129058772E+01	 9.95216677927E-02	-8.48553384200E+01	 9.92992050358E-01	 5.35002777544E+00	 9.93424394702E-01	 5.37636777708E+00	 1.00879399915E-01	-8.38275066806E+01
6.21032977185E+01	 9.52518570368E-02	-8.51465009897E+01	 9.93212247364E-01	 5.08951648864E+00	 9.93862998343E-01	 5.10712450293E+00	 9.66753802003E-02	-8.40321853934E+01
6.50249643053E+01	 9.12349729524E-02	-8.54312566980E+01	 9.93600190301E-01	 4.84046965917E+00	 9.94057998909E-01	 4.85631110955E+00	 9.26494916775E-02	-8.42427069646E+01
6.80840814940E+01	 8.73933670886E-02	-8.56827855819E+01	 9.93841552990E-01	 4.60270165330E+00	 9.94424943500E-01	 4.61703885041E+00	 8.87953048524E-02	-8.44554750328E+01
7.12871156855E+01	 8.37667480704E-02	-8.59402979683E+01	 9.94124382411E-01	 4.37117856620E+00	 9.94732866122E-01	 4.39149621417E+00	 8.51604780925E-02	-8.46520806865E+01
7.46408374946E+01	 8.02970499061E-02	-8.61790070261E+01	 9.94271478559E-01	 4.14871077736E+00	 9.95054611722E-01	 4.17689108605E+00	 8.16456839397E-02	-8.48454435678E+01
7.81523360612E+01	 7.70002132034E-02	-8.64070997739E+01	 9.94570535246E-01	 3.94310563953E+00	 9.95342670458E-01	 3.94946956497E+00	 7.83306548026E-02	-8.50446350168E+01
8.18290340361E+01	 7.38950418031E-02	-8.66132831387E+01	 9.94801578651E-01	 3.73773375188E+00	 9.95409183626E-01	 3.74212746125E+00	 7.51486734975E-02	-8.52094716697E+01
8.56787032704E+01	 7.09273135574E-02	-8.68126171691E+01	 9.94971255936E-01	 3.53604020510E+00	 9.95521965592E-01	 3.55270194804E+00	 7.21059270100E-02	-8.53585023888E+01
8.97094812444E+01	 6.81173669584E-02	-8.69827337934E+01	 9.95034380518E-01	 3.34661054260E+00	 9.95739252595E-01	 3.36347043017E+00	 6.92271718861E-02	-8.55035161576E+01
9.39298882679E+01	 6.54746311088E-02	-8.71468422906E+01	 9.95206304670E-01	 3.17416726579E+00	 9.95903383301E-01	 3.17794971941E+00	 6.64803942335E-02	-8.56382316652E+01
9.83488454915E+01	 6.29761466881E-02	-8.72900898321E+01	 9.95411759372E-01	 2.99638816023E+00	 9.96037734019E-01	 2.99996705018E+00	 6.38870445655E-02	-8.57843247629E+01
1.02975693763E+02	 6.06194300287E-02	-8.74454558453E+01	 9.95570231954E-01	 2.83227715181E+00	 9.96219012149E-01	 2.83888097380E+00	 6.13963367564E-02	-8.59449216271E+01
1.07820213375E+02	 5.84033214825E-02	-8.75703491928E+01	 9.95783549334E-01	 2.67946829035E+00	 9.96352348132E-01	 2.67630911282E+00	 5.90500994357E-02	-8.61304675752E+01
1.12892644733E+02	 5.62943201164E-02	-8.77550458604E+01	 9.96120313813E-01	 2.52731769324E+00	 9.96607352965E-01	 2.51800218669E+00	 5.67674598201E-02	-8.63708085243E+01
1.18203710009E+02	 5.42329279540E-02	-8.80248447158E+01	 9.96314109367E-01	 2.36743669960E+00	 9.96900601672E-01	 2.35805351495E+00	 5.45341821554E-02	-8.65936472250E+01
1.23764635800E+02	 5.21148403376E-02	-8.83184674048E+01	 9.96560990959E-01	 2.21177417531E+00	 9.96815016047E-01	 2.19875315898E+00	 5.23739178771E-02	-8.67317126839E+01
1.29587176862E+02	 4.99601133751E-02	-8.84324547436E+01	 9.96752293707E-01	 2.05407879056E+00	 9.96717968627E-01	 2.05224081449E+00	 5.05320836338E-02	-8.68911156964E+01
1.35683640957E+02	 4.79980295891E-02	-8.83305227618E+01	 9.96871117989E-01	 1.92163946688E+00	 9.96848917071E-01	 1.92715369786E+00	 4.86651954291E-02	-8.74388821779E+01
1.42066914868E+02	 4.62144393647E-02	-8.82385590787E+01	 9.96902652450E-01	 1.77049813550E+00	 9.97126180749E-01	 1.80110909046E+00	 4.64839406343E-02	-8.78364192143E+01
1.48750491643E+02	 4.45171449602E-02	-8.82202417157E+01	 9.97014030804E-01	 1.63342855226E+00	 9.97413792122E-01	 1.66194464779E+00	 4.44119392957E-02	-8.76989592144E+01
1.55748499111E+02	 4.28975097577E-02	-8.82024834134E+01	 9.96938654333E-01	 1.49622221527E+00	 9.97569849712E-01	 1.52391770748E+00	 4.27308758270E-02	-8.73271570531E+01
1.63075729750E+02	 4.13655194144E-02	-8.81861429981E+01	 9.96858103667E-01	 1.37176776733E+00	 9.97610919830E-01	 1.39757461707E+00	 4.13516578612E-02	-8.68673206944E+01
1.70747671953E+02	 3.99067286237E-02	-8.82243798464E+01	 9.96817312135E-01	 1.25792488709E+00	 9.97543717523E-01	 1.27722677917E+00	 4.02773468646E-02	-8.65366313584E+01
1.78780542771E+02	 3.85490301533E-02	-8.83532527482E+01	 9.96832161297E-01	 1.13887212763E+00	 9.97338039571E-01	 1.15083613904E+00	 3.93612162028E-02	-8.62878901813E+01
1.87191322188E+02	 3.72443066535E-02	-8.86050122400E+01	 9.96595773351E-01	 1.02731896463E+00	 9.97386235818E-01	 1.04037707462E+00	 3.85934093204E-02	-8.61922138207E+01
1.95997789018E+02	 3.60495497858E-02	-8.89153649816E+01	 9.96677686941E-01	 9.13156727987E-01	 9.97295763905E-01	 9.27276451815E-01	 3.79448940608E-02	-8.62966837859E+01
2.05218558483E+02	 3.49436610972E-02	-8.93754038897E+01	 9.96572463837E-01	 8.07693929694E-01	 9.97261361721E-01	 8.07506094601E-01	 3.73503842438E-02	-8.65143220808E+01
2.14873121564E+02	 3.39566577247E-02	-8.98868685956E+01	 9.96609472870E-01	 7.06613660597E-01	 9.97094417901E-01	 7.13370890437E-01	 3.67612951492E-02	-8.69344598975E+01
2.24981886198E+02	 3.30956800288E-02	-9.04128000656E+01	 9.96423562105E-01	 6.02614329927E-01	 9.97300539982E-01	 6.08158653768E-01	 3.62015827680E-02	-8.75357746829E+01
2.35566220424E+02	 3.23919737182E-02	-9.09362721396E+01	 9.96502171661E-01	 4.99239318796E-01	 9.97244265291E-01	 4.96022163212E-01	 3.55744042457E-02	-8.82812185317E+01
2.46648497541E+02	 3.18861943018E-02	-9.13766446201E+01	 9.96374806215E-01	 3.98447369851E-01	 9.97262757047E-01	 4.02436589440E-01	 3.47945330271E-02	-8.93988736506E+01
2.58252143409E+02	 3.15449869649E-02	-9.17475041632E+01	 9.96371232004E-01	 2.90734030661E-01	 9.96841682028E-01	 2.67965310451E-01	 3.32681817280E-02	-9.04102230161E+01
2.70401685963E+02	 3.12600569039E-02	-9.20520834169E+01	 9.96246895970E-01	 2.01799884583E-01	 9.96059185054E-01	 2.00894733741E-01	 3.22711490425E-02	-8.92992489515E+01
2.83122807062E+02	 3.08877226264E-02	-9.20636332716E+01	 9.96513012741E-01	 1.10772097068E-01	 9.96657861716E-01	 1.09590102340E-01	 3.15162703115E-02	-8.98828086931E+01
2.96442396774E+02	 3.05886573694E-02	-9.16925667918E+01	 9.96309791538E-01	-8.90705728260E-03	 9.96600635329E-01	-4.75540538686E-03	 3.04396850595E-02	-8.96874762376E+01
3.10388610219E+02	 3.03126927823E-02	-9.12968165185E+01	 9.96200521357E-01	-1.10476968017E-01	 9.96732459683E-01	-1.00478084861E-01	 2.97302401100E-02	-8.91125368257E+01
3.24990927080E+02	 2.99575432908E-02	-9.10797199204E+01	 9.96141025690E-01	-2.01130304640E-01	 9.96569073479E-01	-1.96834891491E-01	 2.93339825570E-02	-8.87251450713E+01
3.40280213922E+02	 2.95860789119E-02	-9.11154128149E+01	 9.95976466270E-01	-2.92602381004E-01	 9.96541622613E-01	-3.02366910597E-01	 2.92592966543E-02	-8.85385309356E+01
3.56288789436E+02	 2.92781044410E-02	-9.15264966181E+01	 9.95864980396E-01	-3.85081944547E-01	 9.96551640181E-01	-4.03719897982E-01	 2.93477938496E-02	-8.87792809207E+01
3.73050492753E+02	 2.90690303917E-02	-9.24056045715E+01	 9.95875748341E-01	-4.70167509988E-01	 9.96496194131E-01	-5.20650202615E-01	 2.91458876325E-02	-8.90636580412E+01
3.90600754977E+02	 2.87590697768E-02	-9.34724454791E+01	 9.96031294665E-01	-5.99839805610E-01	 9.95224893141E-01	-6.63832008878E-01	 2.88640203953E-02	-8.71139681384E+01
4.08976674075E+02	 2.94614085868E-02	-9.29795700108E+01	 9.96583628263E-01	-7.88820246964E-01	 9.95232426846E-01	-7.46361719910E-01	 3.08782854953E-02	-8.85113771655E+01
4.28217093302E+02	 2.94766491929E-02	-9.30225078101E+01	 9.96601134050E-01	-9.19624901348E-01	 9.96654982217E-01	-8.46697053069E-01	 2.93195575997E-02	-8.90257236951E+01
4.48362683301E+02	 2.94918725673E-02	-9.28861928019E+01	 9.96397049004E-01	-1.04257407691E+00	 9.96871126911E-01	-9.87214178849E-01	 2.91941539681E-02	-8.66401767736E+01
4.69456028078E+02	 2.96743085312E-02	-9.30131784336E+01	 9.96076957598E-01	-1.16097447314E+00	 9.96490594154E-01	-1.11171622497E+00	 3.03492644159E-02	-8.58876738402E+01
4.91541715016E+02	 3.00490731162E-02	-9.34251286257E+01	 9.95701038483E-01	-1.25474621746E+00	 9.96219392920E-01	-1.22883382358E+00	 3.17381704851E-02	-8.68986005794E+01
5.14666429123E+02	 3.06460111463E-02	-9.38128125102E+01	 9.95557184727E-01	-1.36245379394E+00	 9.95797635974E-01	-1.36227893533E+00	 3.22534041115E-02	-8.81447948292E+01
5.38879051714E+02	 3.06349418091E-02	-9.45005094971E+01	 9.95245816098E-01	-1.45499342458E+00	 9.94368656657E-01	-1.43617118340E+00	 3.24868154028E-02	-8.94529066482E+01
5.64230763742E+02	 3.06671034692E-02	-9.37246812338E+01	 9.95530924924E-01	-1.57484676973E+00	 9.96155071212E-01	-1.52453105954E+00	 3.07861275886E-02	-8.57122087585E+01
5.90775153980E+02	 3.09280540359E-02	-9.37770537911E+01	 9.95364385940E-01	-1.69762205318E+00	 9.96447113369E-01	-1.68020871389E+00	 3.29619471000E-02	-8.36551113715E+01
6.18568332300E+02	 3.15088951930E-02	-9.44637954855E+01	 9.95135162678E-01	-1.81059516510E+00	 9.96403999830E-01	-1.82921352432E+00	 3.50588224538E-02	-8.56642005313E+01
6.47669048278E+02	 3.24935429412E-02	-9.56777316741E+01	 9.95383691582E-01	-1.92512273073E+00	 9.96389261228E-01	-1.99629962887E+00	 3.53306823645E-02	-8.93432568482E+01
6.78138815379E+02	 3.33323399572E-02	-9.64388353867E+01	 9.95315699274E-01	-2.08390984265E+00	 9.94521876950E-01	-2.11130939139E+00	 3.49459962655E-02	-8.80323633167E+01
7.10042040987E+02	 3.41235389190E-02	-9.67278786645E+01	 9.95107765028E-01	-2.24837698928E+00	 9.95705130538E-01	-2.21316830887E+00	 3.56115363109E-02	-8.58493382453E+01
7.43446162550E+02	 3.48789416452E-02	-9.63682396981E+01	 9.94830748499E-01	-2.38238906169E+00	 9.96006370234E-01	-2.37234395414E+00	 3.76065946436E-02	-8.68492583968E+01
7.78421790126E+02	 3.57297807354E-02	-9.75289463491E+01	 9.95177338169E-01	-2.49450510777E+00	 9.96233072615E-01	-2.58644703884E+00	 3.67043928385E-02	-8.93185400875E+01
8.15042855645E+02	 3.67582285963E-02	-9.81796308451E+01	 9.94941662347E-01	-2.65764604250E+00	 9.93017673357E-01	-2.68555921796E+00	 3.92492768086E-02	-8.78195044064E+01
8.53386769184E+02	 3.88125224156E-02	-9.86159499530E+01	 9.95215553366E-01	-2.87314161882E+00	 9.94914243576E-01	-2.79979498179E+00	 3.90967372138E-02	-8.68597038796E+01
8.93534582598E+02	 3.96385324602E-02	-9.74940917378E+01	 9.94719906722E-01	-3.05475246593E+00	 9.95043793912E-01	-2.99434957382E+00	 4.05375861631E-02	-8.81227393762E+01
9.35571160849E+02	 3.97293022479E-02	-9.78438220481E+01	 9.94470369443E-01	-3.26844601837E+00	 9.93401106601E-01	-3.23354774147E+00	 4.04696071214E-02	-8.69038960899E+01
9.79585361394E+02	 4.11084056565E-02	-9.84738197105E+01	 9.93643275168E-01	-3.41241327304E+00	 9.93912777536E-01	-3.29124404768E+00	 4.08208896581E-02	-8.77623545486E+01
1.02567022201E+03	 4.26499309038E-02	-9.80233804576E+01	 9.93016522305E-01	-3.55148823920E+00	 9.94255947304E-01	-3.54461206496E+00	 4.25405864223E-02	-8.67073093618E+01
1.07392315748E+03	 4.28578923029E-02	-9.69481798506E+01	 9.92448009248E-01	-3.69092709919E+00	 9.93055861298E-01	-3.78698688079E+00	 4.20663390973E-02	-8.55534590588E+01
1.12444616545E+03	 4.35489944296E-02	-9.80474736484E+01	 9.92272671072E-01	-3.88075765441E+00	 9.92956318061E-01	-3.90556358903E+00	 4.42032221090E-02	-8.40224343022E+01
1.17734604213E+03	 4.50514216112E-02	-9.84385921969E+01	 9.91990350549E-01	-4.09405016956E+00	 9.92509431484E-01	-4.09956758529E+00	 4.59196567191E-02	-8.45985905580E+01
1.23273460793E+03	 4.48742295990E-02	-9.67814937006E+01	 9.91905116862E-01	-4.29886555979E+00	 9.91732448325E-01	-4.26634644494E+00	 4.53104831734E-02	-8.44224405904E+01
1.29072894393E+03	 4.38420595247E-02	-9.73469255960E+01	 9.91486868568E-01	-4.52145996403E+00	 9.91394981863E-01	-4.50488340450E+00	 4.92808327807E-02	-8.38889766307E+01
1.35145163929E+03	 4.60690854648E-02	-9.79445463580E+01	 9.90465138447E-01	-4.72698705069E+00	 9.90472383651E-01	-4.75369330641E+00	 4.80410946853E-02	-8.57493929856E+01
1.41503105042E+03	 4.66826188718E-02	-9.68000812479E+01	 9.89340883234E-01	-5.02277468952E+00	 9.89548333926E-01	-4.96187066281E+00	 4.95853527675E-02	-8.45127011128E+01
1.48160157230E+03	 4.73226329987E-02	-9.66770487187E+01	 9.88812013153E-01	-5.29009770695E+00	 9.88698659345E-01	-5.19475571482E+00	 4.94008433530E-02	-8.44085095621E+01
1.55130392254E+03	 5.02846366702E-02	-9.59391858959E+01	 9.87277823052E-01	-5.52095827770E+00	 9.87487435467E-01	-5.44481080360E+00	 4.98736824213E-02	-8.21855118151E+01
1.62428543887E+03	 5.11997646689E-02	-9.41571256698E+01	 9.86097747321E-01	-5.71191928629E+00	 9.86268735927E-01	-5.68412748077E+00	 5.21851666039E-02	-8.07976173831E+01
1.70070039055E+03	 5.37366775945E-02	-9.37196929915E+01	 9.85255285288E-01	-5.91910454666E+00	 9.85707872662E-01	-5.89954025699E+00	 5.53105516362E-02	-8.09959069885E+01
1.78071030448E+03	 5.49728613022E-02	-9.35362250211E+01	 9.85071043647E-01	-6.09500335784E+00	 9.85220581733E-01	-6.07061251990E+00	 5.70778593599E-02	-8.15377297566E+01
1.86448430665E+03	 5.69371476466E-02	-9.36866258184E+01	 9.85740647293E-01	-6.31985324717E+00	 9.85671166277E-01	-6.36121129348E+00	 5.87868875799E-02	-8.48996592200E+01
1.95219947960E+03	 5.69741253644E-02	-9.51910331524E+01	 9.86396857294E-01	-6.55941981278E+00	 9.86806708540E-01	-6.59635423247E+00	 5.95513120889E-02	-8.49735695709E+01
2.04404123680E+03	 5.64497347095E-02	-9.48814435628E+01	 9.86554753081E-01	-6.83479992264E+00	 9.86372975740E-01	-6.88965826567E+00	 5.78879794122E-02	-8.53072678734E+01
2.14020371453E+03	 5.60970177689E-02	-9.54176196411E+01	 9.87054044097E-01	-7.19737606734E+00	 9.87472811133E-01	-7.27716285210E+00	 5.63847209338E-02	-8.82745502498E+01
2.24089018226E+03	 5.26631007982E-02	-9.66287738866E+01	 9.87305398868E-01	-7.53542807208E+00	 9.87479857333E-01	-7.59032700805E+00	 5.52690908953E-02	-8.99956148334E+01
2.34631347234E+03	 5.23526974552E-02	-9.43162881397E+01	 9.87366673620E-01	-7.92033159803E+00	 9.87714419391E-01	-7.95354401527E+00	 5.23600202164E-02	-8.76902007093E+01
2.45669642987E+03	 5.03310942143E-02	-9.32416214214E+01	 9.87679544858E-01	-8.37875936434E+00	 9.87745799720E-01	-8.25313185450E+00	 4.89290534028E-02	-8.74891437153E+01
2.57227238376E+03	 4.38205037841E-02	-9.07703041480E+01	 9.87179645358E-01	-8.81010334709E+00	 9.87154496746E-01	-8.69824248829E+00	 4.66572236706E-02	-9.00276690078E+01
2.69328563993E+03	 3.95951436574E-02	-8.73705336737E+01	 9.87094434197E-01	-9.24388677711E+00	 9.87372845885E-01	-9.07009570316E+00	 4.15710023999E-02	-9.18621844619E+01
2.81999199776E+03	 3.59711578725E-02	-8.27755353735E+01	 9.86887764394E-01	-9.62554258130E+00	 9.87128990593E-01	-9.50118398562E+00	 3.52483760726E-02	-9.29977761933E+01
2.95265929077E+03	 3.03739954953E-02	-7.65522073210E+01	 9.86619175054E-01	-1.00020689054E+01	 9.86423073177E-01	-9.96819539305E+00	 2.76964599490E-02	-9.37758402611E+01
3.09156795277E+03	 2.58320654776E-02	-6.83581623632E+01	 9.86742654137E-01	-1.04445794602E+01	 9.86448425179E-01	-1.04277622071E+01	 1.87453019224E-02	-8.85319376098E+01
3.23701161068E+03	 2.22831197673E-02	-5.07322640606E+01	 9.86324326187E-01	-1.09271009704E+01	 9.86122866032E-01	-1.08865804058E+01	 1.21141433612E-02	-7.81881974337E+01
3.38929770517E+03	 1.91402142606E-02	-2.01358473258E+01	 9.85964014138E-01	-1.14157514206E+01	 9.85767451231E-01	-1.13608973809E+01	 3.63518486754E-03	-4.82358931517E+01
3.54874814052E+03	 2.16966707324E-02	 1.03477407084E+01	 9.85539471742E-01	-1.19510655197E+01	 9.85419455375E-01	-1.18716173030E+01	 9.08890756552E-03	 7.57920557202E+01
3.71569996512E+03	 2.94463274359E-02	 3.17465467868E+01	 9.84963524528E-01	-1.24907676953E+01	 9.85070231187E-01	-1.24487550637E+01	 2.17783257473E-02	 8.11854023008E+01
3.89050608385E+03	 4.07415142610E-02	 4.28622367206E+01	 9.84501994996E-01	-1.30609890458E+01	 9.84576599324E-01	-1.30216025600E+01	 3.56685622327E-02	 7.98530335226E+01
4.07353600414E+03	 5.34034071344E-02	 5.07217938339E+01	 9.83882271750E-01	-1.37074274598E+01	 9.83676770713E-01	-1.36583514072E+01	 4.93181952371E-02	 7.98144334182E+01
4.26517661698E+03	 6.83531657252E-02	 5.43111943067E+01	 9.82606284209E-01	-1.43510058789E+01	 9.82524662539E-01	-1.43310050368E+01	 6.57817950130E-02	 7.78972476679E+01
4.46583301473E+03	 8.24799103021E-02	 5.89983062173E+01	 9.81024270476E-01	-1.50683756399E+01	 9.80936688841E-01	-1.50362123779E+01	 7.96555655979E-02	 7.70353192170E+01
4.67592934747E+03	 9.55079744059E-02	 6.00101641543E+01	 9.79666846337E-01	-1.57633213463E+01	 9.79417541547E-01	-1.57432997387E+01	 9.55246166890E-02	 7.58899623778E+01
4.89590971951E+03	 1.08805299690E-01	 6.20571500359E+01	 9.77806108020E-01	-1.65369470929E+01	 9.77720401586E-01	-1.65143417324E+01	 1.10244261642E-01	 7.44030134916E+01
5.12623912818E+03	 1.22617632309E-01	 6.27270169743E+01	 9.75945646033E-01	-1.73189881706E+01	 9.76033559424E-01	-1.72987331422E+01	 1.23675630814E-01	 7.37610613337E+01
5.36740444672E+03	 1.32445172066E-01	 6.34631847501E+01	 9.74684440455E-01	-1.81372319640E+01	 9.74578216061E-01	-1.80908057226E+01	 1.34518206873E-01	 7.21966926379E+01
5.61991545349E+03	 1.40711231169E-01	 6.41431207770E+01	 9.72903046377E-01	-1.89830692192E+01	 9.72655400709E-01	-1.89540778074E+01	 1.44256578581E-01	 7.13390205137E+01
5.88430590946E+03	 1.48551798717E-01	 6.35651411064E+01	 9.71518874146E-01	-1.98346721570E+01	 9.71344506741E-01	-1.98256490640E+01	 1.52462529434E-01	 7.08018567163E+01
6.16113468658E+03	 1.53602022730E-01	 6.31750749968E+01	 9.71004097628E-01	-2.07370325974E+01	 9.70613673558E-01	-2.07215632198E+01	 1.56933039830E-01	 7.04929489528E+01
6.45098694906E+03	 1.53831541221E-01	 6.26162065948E+01	 9.70216662305E-01	-2.16676989330E+01	 9.69790929654E-01	-2.16184155203E+01	 1.58355143206E-01	 7.05229964285E+01
6.75447539031E+03	 1.53355813717E-01	 6.12842330612E+01	 9.70256180642E-01	-2.26173955085E+01	 9.70099538803E-01	-2.25605002659E+01	 1.57663324814E-01	 7.05482649595E+01
7.07224152810E+03	 1.47281699944E-01	 6.05679393938E+01	 9.71135294627E-01	-2.35795806184E+01	 9.70966673549E-01	-2.35317044522E+01	 1.51521802637E-01	 7.13915907849E+01
7.40495706054E+03	 1.36248566012E-01	 5.95648469872E+01	 9.73089113967E-01	-2.45641588549E+01	 9.73059043556E-01	-2.45000728331E+01	 1.39046614849E-01	 7.17773279044E+01
7.75332528599E+03	 1.18916676896E-01	 5.99512961081E+01	 9.75380107595E-01	-2.55662985876E+01	 9.75293322878E-01	-2.54435593967E+01	 1.17914612701E-01	 7.28334836499E+01
8.11808258967E+03	 8.83300911632E-02	 6.29648976353E+01	 9.77725464611E-01	-2.65410765849E+01	 9.78587918762E-01	-2.64943775236E+01	 8.72433098861E-02	 7.34903854744E+01
8.50000000000E+03	 5.26705730613E-02	 7.49144216506E+01	 9.79539107173E-01	-2.76926371511E+01	 9.79763103464E-01	-2.76944989068E+01	 4.64537427945E-02	 7.17781226243E+01
