!--------------------------------------------------
! S-parameter Generated by TDK Corporation
! Copyright(C) 2015 TDK Corporation.
! All Rights Reserved.
!--------------------------------------------------
! TDK P/N: CGJ2B2C0G1H3R3C050BA (Multilayer Ceramic Chip Capacitors)
! Property: C=3.3pF
! Size(LxWxT): 1x0.5x0.5mm, 0.039x0.02x0.02inches
! Model Type: s2p (Touchstone File Format Version 1.0)
! Frequency: DC=Yes Start=100MHz Stop=8500MHz 98points Log-sweep
! Note: 
! Model Generated on Jun. 23, 2015
! Hash(MD5):
!--------------------------------------------------
! Port Assignments:
!
!  1 ---| |--- 2
!
!--------------------------------------------------
! Applicable Conditions:
!   Temperature = 25 degC
!   DC Bias Voltage = 0 V
!   Small Signal Operation
!--------------------------------------------------
! Terms and conditions regarding TDK Simulation Models
! (1)This simulation model is being provided solely for informational purposes. Please refer to the specifications of the products in terms of detailed characteristics of such products.
! (2)In no event shall TDK Corporation of any of its subsidiaries be liable for any loss or damage arising, directly or indirectly, 
!    From any information contained in this simulation model, including, but not limited to loss or damages arising from any inaccuracies, omissions or errors in connection with such information.
! (3)Any and all copyrights on this simulation model are owned by TDK Corporation.
!    Duplication or redistribution of this simulation model without prior written permission from TDK Corporation is prohibited.
! (4)This simulation model is subject to any modification or change without any prior notice.
! (5)Neither TDK Corporation nor any of its subsidiaries shall make any warranty, express or implied, 
!    Including but not limited to the correctness, implied warranties of merchantability and fitness for a particular purpose with respect to this simulation models.
! (6)The use of this simulation model shall be deemed to have consented to the terms and conditions hereof.
!--------------------------------------------------
# MHz S MA R 50
0.00000000000E+00	 9.99999990000E-01	 0.00000000000E+00	 9.99999990000E-09	 0.00000000000E+00	 9.99999990000E-09	 0.00000000000E+00	 9.99999990000E-01	 0.00000000000E+00
1.00000000000E+02	 9.76443755789E-01	-1.24602123560E+01	 2.15760834285E-01	 7.75401757522E+01	 2.15760834285E-01	 7.75401757522E+01	 9.76443755789E-01	-1.24602123560E+01
1.04736513723E+02	 9.74235595671E-01	-1.30339586094E+01	 2.25528277892E-01	 7.69660413906E+01	 2.25528277892E-01	 7.69660413906E+01	 9.74235595671E-01	-1.30339586094E+01
1.09697373069E+02	 9.71855836587E-01	-1.36250878779E+01	 2.35566933682E-01	 7.63752190327E+01	 2.35566933682E-01	 7.63752190327E+01	 9.71855836587E-01	-1.36250878779E+01
1.14893204199E+02	 9.69250376077E-01	-1.42447973245E+01	 2.46064010733E-01	 7.57557085046E+01	 2.46064010733E-01	 7.57557085046E+01	 9.69250376077E-01	-1.42447973245E+01
1.20335136583E+02	 9.66403876656E-01	-1.48930772095E+01	 2.57014488449E-01	 7.51075110096E+01	 2.57014488449E-01	 7.51075110096E+01	 9.66403876656E-01	-1.48930772095E+01
1.26034826842E+02	 9.63326206047E-01	-1.55644375933E+01	 2.68320487782E-01	 7.44360873716E+01	 2.68320487782E-01	 7.44360873716E+01	 9.63326206047E-01	-1.55644375933E+01
1.32004483711E+02	 9.59974642432E-01	-1.62650311110E+01	 2.80080049342E-01	 7.37351662023E+01	 2.80080049342E-01	 7.37351662023E+01	 9.59974642432E-01	-1.62650311110E+01
1.38256894198E+02	 9.56331713186E-01	-1.69943266165E+01	 2.92276033955E-01	 7.30059167340E+01	 2.92276033955E-01	 7.30059167340E+01	 9.56331713186E-01	-1.69943266165E+01
1.44805450965E+02	 9.52392410473E-01	-1.77500010928E+01	 3.04862267043E-01	 7.22505607784E+01	 3.04862267043E-01	 7.22505607784E+01	 9.52392410473E-01	-1.77500010928E+01
1.51664181022E+02	 9.48138508827E-01	-1.85326417685E+01	 3.17842206578E-01	 7.14680901937E+01	 3.17842206578E-01	 7.14680901937E+01	 9.48138508827E-01	-1.85326417685E+01
1.58847775770E+02	 9.43507583906E-01	-1.93501078860E+01	 3.31336983338E-01	 7.06505558127E+01	 3.31336983338E-01	 7.06505558127E+01	 9.43507583906E-01	-1.93501078860E+01
1.66371622469E+02	 9.38510150524E-01	-2.01967070184E+01	 3.45242479929E-01	 6.98036755933E+01	 3.45242479929E-01	 6.98036755933E+01	 9.38510150524E-01	-2.01967070184E+01
1.74251837199E+02	 9.33122039587E-01	-2.10729065654E+01	 3.59554591603E-01	 6.89272432790E+01	 3.59554591603E-01	 6.89272432790E+01	 9.33122039587E-01	-2.10729065654E+01
1.82505299381E+02	 9.27308263416E-01	-2.19803696667E+01	 3.74285851699E-01	 6.80202482138E+01	 3.74285851699E-01	 6.80202482138E+01	 9.27308263416E-01	-2.19803696667E+01
1.91149687932E+02	 9.21080394588E-01	-2.29147424061E+01	 3.89356520556E-01	 6.70860888921E+01	 3.89356520556E-01	 6.70860888921E+01	 9.21080394588E-01	-2.29147424061E+01
2.00203519134E+02	 9.14364661377E-01	-2.38836595214E+01	 4.04876174255E-01	 6.61171568444E+01	 4.04876174255E-01	 6.61171568444E+01	 9.14364661377E-01	-2.38836595214E+01
2.09686186292E+02	 9.07172685678E-01	-2.48819948640E+01	 4.20747226645E-01	 6.51185672726E+01	 4.20747226645E-01	 6.51185672726E+01	 9.07172685678E-01	-2.48819948640E+01
2.19618001282E+02	 8.99430064803E-01	-2.59166294046E+01	 4.37062419489E-01	 6.40833705954E+01	 4.37062419489E-01	 6.40833705954E+01	 8.99430064803E-01	-2.59166294046E+01
2.30020238052E+02	 8.91168764445E-01	-2.69790494405E+01	 4.53660516650E-01	 6.30215435813E+01	 4.53660516650E-01	 6.30215435813E+01	 8.91168764445E-01	-2.69790494405E+01
2.40915178194E+02	 8.82333819718E-01	-2.80741960404E+01	 4.70607741511E-01	 6.19267273673E+01	 4.70607741511E-01	 6.19267273673E+01	 8.82333819718E-01	-2.80741960404E+01
2.52326158671E+02	 8.72967859919E-01	-2.91940124704E+01	 4.87760830034E-01	 6.08069623014E+01	 4.87760830034E-01	 6.08069623014E+01	 8.72967859919E-01	-2.91940124704E+01
2.64277621804E+02	 8.63043039021E-01	-3.03395393406E+01	 5.05117065083E-01	 5.96612139805E+01	 5.05117065083E-01	 5.96612139805E+01	 8.63043039021E-01	-3.03395393406E+01
2.76795167629E+02	 8.52491406055E-01	-3.15155925405E+01	 5.22728462142E-01	 5.84840698717E+01	 5.22728462142E-01	 5.84840698717E+01	 8.52491406055E-01	-3.15155925405E+01
2.89905608729E+02	 8.41333973088E-01	-3.27161033511E+01	 5.40471812801E-01	 5.72820817670E+01	 5.40471812801E-01	 5.72820817670E+01	 8.41333973088E-01	-3.27161033511E+01
3.03637027672E+02	 8.29572455219E-01	-3.39420669841E+01	 5.58344972031E-01	 5.60562760036E+01	 5.58344972031E-01	 5.60562760036E+01	 8.29572455219E-01	-3.39420669841E+01
3.18018837157E+02	 8.17232027135E-01	-3.51886183375E+01	 5.76258835800E-01	 5.48102275611E+01	 5.76258835800E-01	 5.48102275611E+01	 8.17232027135E-01	-3.51886183375E+01
3.33081843022E+02	 8.04177723801E-01	-3.64611455980E+01	 5.94267651056E-01	 5.35322283271E+01	 5.94267651056E-01	 5.35322283271E+01	 8.04177723801E-01	-3.64611455980E+01
3.48858310227E+02	 7.90616171613E-01	-3.77512544105E+01	 6.12229669069E-01	 5.22437242021E+01	 6.12229669069E-01	 5.22437242021E+01	 7.90616171613E-01	-3.77512544105E+01
3.65382031966E+02	 7.76380438094E-01	-3.90579019338E+01	 6.30100670081E-01	 5.09309003395E+01	 6.30100670081E-01	 5.09309003395E+01	 7.76380438094E-01	-3.90579019338E+01
3.82688402053E+02	 7.61568158210E-01	-4.03734232145E+01	 6.47755419293E-01	 4.96038172901E+01	 6.47755419293E-01	 4.96038172901E+01	 7.61568158210E-01	-4.03734232145E+01
4.00814490735E+02	 7.46337114832E-01	-4.16992384867E+01	 6.65206022978E-01	 4.82754520479E+01	 6.65206022978E-01	 4.82754520479E+01	 7.46337114832E-01	-4.16992384867E+01
4.19799124094E+02	 7.30620414426E-01	-4.30383269243E+01	 6.82474010303E-01	 4.69396305384E+01	 6.82474010303E-01	 4.69396305384E+01	 7.30620414426E-01	-4.30383269243E+01
4.39682967218E+02	 7.14338140075E-01	-4.43826420684E+01	 6.99438630942E-01	 4.55896690879E+01	 6.99438630942E-01	 4.55896690879E+01	 7.14338140075E-01	-4.43826420684E+01
4.60508611299E+02	 6.97616718963E-01	-4.57379358446E+01	 7.16152023118E-01	 4.42363364318E+01	 7.16152023118E-01	 4.42363364318E+01	 6.97616718963E-01	-4.57379358446E+01
4.82320664871E+02	 6.80477146741E-01	-4.70818218445E+01	 7.32315285076E-01	 4.28817994343E+01	 7.32315285076E-01	 4.28817994343E+01	 6.80477146741E-01	-4.70818218445E+01
5.05165849354E+02	 6.62964820679E-01	-4.84304974369E+01	 7.48135489552E-01	 4.15274659230E+01	 7.48135489552E-01	 4.15274659230E+01	 6.62964820679E-01	-4.84304974369E+01
5.29093099135E+02	 6.45195080425E-01	-4.97657607654E+01	 7.63394872059E-01	 4.01812867894E+01	 7.63394872059E-01	 4.01812867894E+01	 6.45195080425E-01	-4.97657607654E+01
5.54153666385E+02	 6.27237271858E-01	-5.11006294498E+01	 7.78239263830E-01	 3.88472139031E+01	 7.78239263830E-01	 3.88472139031E+01	 6.27237271858E-01	-5.11006294498E+01
5.80401230842E+02	 6.09027111706E-01	-5.24263743595E+01	 7.92569988038E-01	 3.75192143631E+01	 7.92569988038E-01	 3.75192143631E+01	 6.09027111706E-01	-5.24263743595E+01
6.07892014792E+02	 5.90692870373E-01	-5.37347009869E+01	 8.06276758490E-01	 3.62067086735E+01	 8.06276758490E-01	 3.62067086735E+01	 5.90692870373E-01	-5.37347009869E+01
6.36684903496E+02	 5.72210324630E-01	-5.50297872682E+01	 8.19435303674E-01	 3.49052504724E+01	 8.19435303674E-01	 3.49052504724E+01	 5.72210324630E-01	-5.50297872682E+01
6.66841571325E+02	 5.53776256733E-01	-5.63021919615E+01	 8.31959665263E-01	 3.36271784054E+01	 8.31959665263E-01	 3.36271784054E+01	 5.53776256733E-01	-5.63021919615E+01
6.98426613865E+02	 5.35271164674E-01	-5.75689436926E+01	 8.44025589407E-01	 3.23628077764E+01	 8.44025589407E-01	 3.23628077764E+01	 5.35271164674E-01	-5.75689436926E+01
7.31507686279E+02	 5.16648840048E-01	-5.88116970142E+01	 8.55466699528E-01	 3.11078673634E+01	 8.55466699528E-01	 3.11078673634E+01	 5.16648840048E-01	-5.88116970142E+01
7.66155648227E+02	 4.98358579141E-01	-6.00236391459E+01	 8.66224886683E-01	 2.98917140421E+01	 8.66224886683E-01	 2.98917140421E+01	 4.98358579141E-01	-6.00236391459E+01
8.02444715648E+02	 4.80156114380E-01	-6.12189414756E+01	 8.76453363937E-01	 2.86960446359E+01	 8.76453363937E-01	 2.86960446359E+01	 4.80156114380E-01	-6.12189414756E+01
8.40452619728E+02	 4.61945273063E-01	-6.23901879170E+01	 8.86111236655E-01	 2.75131614346E+01	 8.86111236655E-01	 2.75131614346E+01	 4.61945273063E-01	-6.23901879170E+01
8.80260773400E+02	 4.43937958719E-01	-6.35193227725E+01	 8.95075511795E-01	 2.63557289613E+01	 8.95075511795E-01	 2.63557289613E+01	 4.43937958719E-01	-6.35193227725E+01
9.21954445735E+02	 4.26221726146E-01	-6.46154937753E+01	 9.03448815054E-01	 2.52280985184E+01	 9.03448815054E-01	 2.52280985184E+01	 4.26221726146E-01	-6.46154937753E+01
9.65622944581E+02	 4.08803328286E-01	-6.56745452387E+01	 9.11221528263E-01	 2.41296610951E+01	 9.11221528263E-01	 2.41296610951E+01	 4.08803328286E-01	-6.56745452387E+01
1.01135980787E+03	 3.91762135709E-01	-6.66991719216E+01	 9.18438875780E-01	 2.30642522059E+01	 9.18438875780E-01	 2.30642522059E+01	 3.91762135709E-01	-6.66991719216E+01
1.05926300396E+03	 3.75107590674E-01	-6.76940373697E+01	 9.25169620232E-01	 2.20309967137E+01	 9.25169620232E-01	 2.20309967137E+01	 3.75107590674E-01	-6.76940373697E+01
1.10943514151E+03	 3.58801478435E-01	-6.86622722499E+01	 9.31455452143E-01	 2.10265323307E+01	 9.31455452143E-01	 2.10265323307E+01	 3.58801478435E-01	-6.86622722499E+01
1.16198368924E+03	 3.42879240510E-01	-6.96103861367E+01	 9.37355195738E-01	 2.00521690131E+01	 9.37355195738E-01	 2.00521690131E+01	 3.42879240510E-01	-6.96103861367E+01
1.21702120615E+03	 3.27255099928E-01	-7.05310560205E+01	 9.42840703548E-01	 1.91018701634E+01	 9.42840703548E-01	 1.91018701634E+01	 3.27255099928E-01	-7.05310560205E+01
1.27466558259E+03	 3.12074241473E-01	-7.14244763839E+01	 9.47919976686E-01	 1.81839821694E+01	 9.47919976686E-01	 1.81839821694E+01	 3.12074241473E-01	-7.14244763839E+01
1.33504029284E+03	 2.97178695008E-01	-7.22892825813E+01	 9.52621803050E-01	 1.72879147712E+01	 9.52621803050E-01	 1.72879147712E+01	 2.97178695008E-01	-7.22892825813E+01
1.39827465952E+03	 2.82694645383E-01	-7.31170641217E+01	 9.56923309590E-01	 1.64207020604E+01	 9.56923309590E-01	 1.64207020604E+01	 2.82694645383E-01	-7.31170641217E+01
1.46450413066E+03	 2.68513429838E-01	-7.39247698708E+01	 9.60929859851E-01	 1.55753175058E+01	 9.60929859851E-01	 1.55753175058E+01	 2.68513429838E-01	-7.39247698708E+01
1.53387056979E+03	 2.54751281603E-01	-7.46975637615E+01	 9.64588755555E-01	 1.47581830887E+01	 9.64588755555E-01	 1.47581830887E+01	 2.54751281603E-01	-7.46975637615E+01
1.60652255983E+03	 2.41336364040E-01	-7.54555000194E+01	 9.67997843765E-01	 1.39647693740E+01	 9.67997843765E-01	 1.39647693740E+01	 2.41336364040E-01	-7.54555000194E+01
1.68261572135E+03	 2.28278324500E-01	-7.61733500916E+01	 9.71076170548E-01	 1.31950123747E+01	 9.71076170548E-01	 1.31950123747E+01	 2.28278324500E-01	-7.61733500916E+01
1.76231304590E+03	 2.15485336839E-01	-7.68680961935E+01	 9.73913986725E-01	 1.24431813803E+01	 9.73913986725E-01	 1.24431813803E+01	 2.15485336839E-01	-7.68680961935E+01
1.84578524517E+03	 2.03056363243E-01	-7.75173187944E+01	 9.76444903796E-01	 1.17147426915E+01	 9.76444903796E-01	 1.17147426915E+01	 2.03056363243E-01	-7.75173187944E+01
1.93321111661E+03	 1.91010525330E-01	-7.81288941981E+01	 9.78721155694E-01	 1.10105333938E+01	 9.78721155694E-01	 1.10105333938E+01	 1.91010525330E-01	-7.81288941981E+01
2.02477792645E+03	 1.79335409444E-01	-7.87241724503E+01	 9.80828410363E-01	 1.03296611334E+01	 9.80828410363E-01	 1.03296611334E+01	 1.79335409444E-01	-7.87241724503E+01
2.12068181081E+03	 1.67920003774E-01	-7.92976790562E+01	 9.82762233091E-01	 9.66535938083E+00	 9.82762233091E-01	 9.66535938083E+00	 1.67920003774E-01	-7.92976790562E+01
2.22112819581E+03	 1.56759497812E-01	-7.98590465008E+01	 9.84562531712E-01	 9.01715970785E+00	 9.84562531712E-01	 9.01715970785E+00	 1.56759497812E-01	-7.98590465008E+01
2.32633223762E+03	 1.45808757363E-01	-8.03821375776E+01	 9.86170102312E-01	 8.38219335398E+00	 9.86170102312E-01	 8.38219335398E+00	 1.45808757363E-01	-8.03821375776E+01
2.43651928331E+03	 1.35086985205E-01	-8.08744086417E+01	 9.87622008745E-01	 7.76145231143E+00	 9.87622008745E-01	 7.76145231143E+00	 1.35086985205E-01	-8.08744086417E+01
2.55192535353E+03	 1.24647377875E-01	-8.13069013357E+01	 9.88866107341E-01	 7.15782032523E+00	 9.88866107341E-01	 7.15782032523E+00	 1.24647377875E-01	-8.13069013357E+01
2.67279764812E+03	 1.14438012522E-01	-8.16754246791E+01	 9.89927948495E-01	 6.56813303049E+00	 9.89927948495E-01	 6.56813303049E+00	 1.14438012522E-01	-8.16754246791E+01
2.79939507552E+03	 1.04460276365E-01	-8.20334636699E+01	 9.90936307497E-01	 5.99252587168E+00	 9.90936307497E-01	 5.99252587168E+00	 1.04460276365E-01	-8.20334636699E+01
2.93198880744E+03	 9.46425507566E-02	-8.23146912194E+01	 9.91787185170E-01	 5.42654251317E+00	 9.91787185170E-01	 5.42654251317E+00	 9.46425507566E-02	-8.23146912194E+01
3.07086285968E+03	 8.49791521505E-02	-8.25288613113E+01	 9.92532315608E-01	 4.86981127813E+00	 9.92532315608E-01	 4.86981127813E+00	 8.49791521505E-02	-8.25288613113E+01
3.21631470045E+03	 7.54495347739E-02	-8.26373806936E+01	 9.93153137085E-01	 4.32095052039E+00	 9.93153137085E-01	 4.32095052039E+00	 7.54495347739E-02	-8.26373806936E+01
3.36865588763E+03	 6.61068002962E-02	-8.26363977411E+01	 9.93691576700E-01	 3.78302467457E+00	 9.93691576700E-01	 3.78302467457E+00	 6.61068002962E-02	-8.26363977411E+01
3.52821273604E+03	 5.68423666321E-02	-8.24436408270E+01	 9.94122460222E-01	 3.24942322767E+00	 9.94122460222E-01	 3.24942322767E+00	 5.68423666321E-02	-8.24436408270E+01
3.69532701648E+03	 4.76953911884E-02	-8.19642707756E+01	 9.94453742715E-01	 2.72209884049E+00	 9.94453742715E-01	 2.72209884049E+00	 4.76953911884E-02	-8.19642707756E+01
3.87035668774E+03	 3.86209682921E-02	-8.09778512478E+01	 9.94674274388E-01	 2.19776637971E+00	 9.94674274388E-01	 2.19776637971E+00	 3.86209682921E-02	-8.09778512478E+01
4.05367666340E+03	 2.96076351629E-02	-7.91189621269E+01	 9.94834944312E-01	 1.67481728069E+00	 9.94834944312E-01	 1.67481728069E+00	 2.96076351629E-02	-7.91189621269E+01
4.24567961487E+03	 2.07205182800E-02	-7.51549110853E+01	 9.94891985438E-01	 1.15379490298E+00	 9.94891985438E-01	 1.15379490298E+00	 2.07205182800E-02	-7.51549110853E+01
4.44677681248E+03	 1.21070967323E-02	-6.43891635440E+01	 9.94825951372E-01	 6.30958071854E-01	 9.94825951372E-01	 6.30958071854E-01	 1.21070967323E-02	-6.43891635440E+01
4.65739900645E+03	 5.76892133715E-03	-1.66011525647E+01	 9.94472094902E-01	 1.01336213950E-01	 9.94472094902E-01	 1.01336213950E-01	 5.76892133715E-03	-1.66011525647E+01
4.87799734955E+03	 9.41258725176E-03	 5.18283202671E+01	 9.94209934661E-01	-4.30804882555E-01	 9.94209934661E-01	-4.30804882555E-01	 9.41258725176E-03	 5.18283202671E+01
5.10904436344E+03	 1.77715680087E-02	 6.98696845880E+01	 9.94022952293E-01	-9.62157873631E-01	 9.94022952293E-01	-9.62157873631E-01	 1.77715680087E-02	 6.98696845880E+01
5.35103495085E+03	 2.69772157760E-02	 7.56220416815E+01	 9.93643868525E-01	-1.50720730790E+00	 9.93643868525E-01	-1.50720730790E+00	 2.69772157760E-02	 7.56220416815E+01
5.60448745564E+03	 3.64715670602E-02	 7.80363302544E+01	 9.93080029645E-01	-2.05916072717E+00	 9.93080029645E-01	-2.05916072717E+00	 3.64715670602E-02	 7.80363302544E+01
5.86994477310E+03	 4.62492799456E-02	 7.91274618581E+01	 9.92315330160E-01	-2.62353074874E+00	 9.92315330160E-01	-2.62353074874E+00	 4.62492799456E-02	 7.91274618581E+01
6.14797551284E+03	 5.62211012322E-02	 7.96546135356E+01	 9.91446649980E-01	-3.19795222595E+00	 9.91446649980E-01	-3.19795222595E+00	 5.62211012322E-02	 7.96546135356E+01
6.43917521672E+03	 6.65667963674E-02	 7.98493792453E+01	 9.90437402983E-01	-3.79335319274E+00	 9.90437402983E-01	-3.79335319274E+00	 6.65667963674E-02	 7.98493792453E+01
6.74416763454E+03	 7.73520898932E-02	 7.97507453293E+01	 9.89168726784E-01	-4.41335572658E+00	 9.89168726784E-01	-4.41335572658E+00	 7.73520898932E-02	 7.97507453293E+01
7.06360606008E+03	 8.84752291393E-02	 7.94802299275E+01	 9.87683814822E-01	-5.05278716548E+00	 9.87683814822E-01	-5.05278716548E+00	 8.84752291393E-02	 7.94802299275E+01
7.39817473048E+03	 1.00119622295E-01	 7.91042216550E+01	 9.85987991441E-01	-5.72263477326E+00	 9.85987991441E-01	-5.72263477326E+00	 1.00119622295E-01	 7.91042216550E+01
7.74859029188E+03	 1.12532584255E-01	 7.85675041382E+01	 9.83887470023E-01	-6.43670904162E+00	 9.83887470023E-01	-6.43670904162E+00	 1.12532584255E-01	 7.85675041382E+01
8.11560333442E+03	 1.25415824795E-01	 7.78975601110E+01	 9.81388432338E-01	-7.17805090372E+00	 9.81388432338E-01	-7.17805090372E+00	 1.25415824795E-01	 7.78975601110E+01
8.50000000000E+03	 1.38940462997E-01	 7.68211116092E+01	 9.77725858004E-01	-7.95313720219E+00	 9.77725858004E-01	-7.95313720219E+00	 1.38940462997E-01	 7.68211116092E+01
