!--------------------------------------------------
! S-parameter Generated by TDK Corporation
! Copyright(C) 2015 TDK Corporation.
! All Rights Reserved.
!--------------------------------------------------
! TDK P/N: CGJ2B2C0G1H820J050BA (Multilayer Ceramic Chip Capacitors)
! Property: C=82pF
! Size(LxWxT): 1x0.5x0.5mm, 0.039x0.02x0.02inches
! Model Type: s2p (Touchstone File Format Version 1.0)
! Frequency: DC=Yes Start=10MHz Stop=8500MHz 148points Log-sweep
! Note: 
! Model Generated on Jun. 23, 2015
! Hash(MD5):
!--------------------------------------------------
! Port Assignments:
!
!  1 ---| |--- 2
!
!--------------------------------------------------
! Applicable Conditions:
!   Temperature = 25 degC
!   DC Bias Voltage = 0 V
!   Small Signal Operation
!--------------------------------------------------
! Terms and conditions regarding TDK Simulation Models
! (1)This simulation model is being provided solely for informational purposes. Please refer to the specifications of the products in terms of detailed characteristics of such products.
! (2)In no event shall TDK Corporation of any of its subsidiaries be liable for any loss or damage arising, directly or indirectly, 
!    From any information contained in this simulation model, including, but not limited to loss or damages arising from any inaccuracies, omissions or errors in connection with such information.
! (3)Any and all copyrights on this simulation model are owned by TDK Corporation.
!    Duplication or redistribution of this simulation model without prior written permission from TDK Corporation is prohibited.
! (4)This simulation model is subject to any modification or change without any prior notice.
! (5)Neither TDK Corporation nor any of its subsidiaries shall make any warranty, express or implied, 
!    Including but not limited to the correctness, implied warranties of merchantability and fitness for a particular purpose with respect to this simulation models.
! (6)The use of this simulation model shall be deemed to have consented to the terms and conditions hereof.
!--------------------------------------------------
# MHz S MA R 50
0.00000000000E+00	 9.99999990000E-01	 0.00000000000E+00	 9.99999990000E-09	 0.00000000000E+00	 9.99999990000E-09	 0.00000000000E+00	 9.99999990000E-01	 0.00000000000E+00
1.00000000000E+01	 8.85635647192E-01	-2.77367873150E+01	 4.63745317540E-01	 6.22299258800E+01	 4.64139952097E-01	 6.23293296910E+01	 8.85209886344E-01	-2.76309116185E+01
1.04728410752E+01	 8.76486078609E-01	-2.88820164101E+01	 4.81009531354E-01	 6.10767494794E+01	 4.80684041707E-01	 6.11561500401E+01	 8.75807804754E-01	-2.87666070956E+01
1.09680400187E+01	 8.66079928308E-01	-2.99065872321E+01	 4.97933852866E-01	 6.00181791414E+01	 4.98128853894E-01	 6.00416538678E+01	 8.66332910775E-01	-2.98704996287E+01
1.14866540023E+01	 8.54699868100E-01	-3.10527235030E+01	 5.14583590746E-01	 5.88295592049E+01	 5.15472488144E-01	 5.88865917146E+01	 8.56627851065E-01	-3.10394739602E+01
1.20297901852E+01	 8.44265463954E-01	-3.23040454514E+01	 5.32764843519E-01	 5.76168857811E+01	 5.33059808725E-01	 5.77077925725E+01	 8.45791884179E-01	-3.22258537389E+01
1.25986080778E+01	 8.33272966907E-01	-3.35052670365E+01	 5.50405362275E-01	 5.63986842402E+01	 5.50704520801E-01	 5.64407186566E+01	 8.33576319365E-01	-3.34039924636E+01
1.31943220168E+01	 8.20620124896E-01	-3.46216998518E+01	 5.68358403450E-01	 5.52441240861E+01	 5.68441647119E-01	 5.52638914027E+01	 8.22071931989E-01	-3.46581206141E+01
1.38182037577E+01	 8.08393586105E-01	-3.59060340154E+01	 5.86226110243E-01	 5.39512456579E+01	 5.85938635317E-01	 5.39930861510E+01	 8.09265757208E-01	-3.58947306906E+01
1.44715851900E+01	 7.94690923848E-01	-3.72758284581E+01	 6.03541179430E-01	 5.25692850788E+01	 6.03524181313E-01	 5.26796916763E+01	 7.96151166955E-01	-3.71906128568E+01
1.51558611802E+01	 7.81437015454E-01	-3.84653235209E+01	 6.21512441879E-01	 5.14317587368E+01	 6.21049554824E-01	 5.13952451922E+01	 7.81890628518E-01	-3.83609134577E+01
1.58724925498E+01	 7.67128290635E-01	-3.97984400062E+01	 6.38491647134E-01	 5.00837215613E+01	 6.38980325811E-01	 5.01081965613E+01	 7.67827518025E-01	-3.97135138265E+01
1.66230091942E+01	 7.51264911955E-01	-4.10238854444E+01	 6.55641789905E-01	 4.88308303204E+01	 6.56387491413E-01	 4.88080329780E+01	 7.53624943509E-01	-4.10547899251E+01
1.74090133483E+01	 7.37510019944E-01	-4.24548416460E+01	 6.72616749969E-01	 4.74416297327E+01	 6.72856054646E-01	 4.74249134059E+01	 7.37433426669E-01	-4.23567248088E+01
1.82321830074E+01	 7.21256661245E-01	-4.37282161920E+01	 6.90389422560E-01	 4.61649865376E+01	 6.89639965081E-01	 4.62178151391E+01	 7.22630711281E-01	-4.36393822469E+01
1.90942755091E+01	 7.03334685791E-01	-4.50035331598E+01	 7.05616908399E-01	 4.48099088885E+01	 7.05117716579E-01	 4.48411350182E+01	 7.04876015557E-01	-4.50015071784E+01
1.99971312853E+01	 6.88022775340E-01	-4.63769346844E+01	 7.22223928516E-01	 4.34460391664E+01	 7.21769601637E-01	 4.34701860619E+01	 6.89401125839E-01	-4.63053913488E+01
2.09426777912E+01	 6.70954762360E-01	-4.77226749170E+01	 7.37182336030E-01	 4.21167613755E+01	 7.37984145828E-01	 4.21841731775E+01	 6.72810524337E-01	-4.75967834121E+01
2.19329336197E+01	 6.53743863849E-01	-4.90090556300E+01	 7.53575042494E-01	 4.08392368816E+01	 7.52557378123E-01	 4.08690028011E+01	 6.55369890139E-01	-4.88925108975E+01
2.29700128113E+01	 6.37015687625E-01	-5.03349433672E+01	 7.68367254309E-01	 3.94398358471E+01	 7.67431330652E-01	 3.95899236743E+01	 6.38043883275E-01	-5.02165821119E+01
2.40561293668E+01	 6.18356209419E-01	-5.16738514231E+01	 7.81243005808E-01	 3.81322881915E+01	 7.82258854719E-01	 3.82384067669E+01	 6.21223558267E-01	-5.15277070459E+01
2.51936019744E+01	 6.00570459036E-01	-5.29179099914E+01	 7.94631079647E-01	 3.69205809054E+01	 7.95795811102E-01	 3.69678311161E+01	 6.03213404116E-01	-5.27473955998E+01
2.63848589591E+01	 5.82746328640E-01	-5.41642957506E+01	 8.08015448368E-01	 3.55843221529E+01	 8.08072118192E-01	 3.57160266110E+01	 5.85770566543E-01	-5.39971877856E+01
2.76324434671E+01	 5.65111911826E-01	-5.53601696854E+01	 8.20984492938E-01	 3.43911353205E+01	 8.19869249727E-01	 3.44589727020E+01	 5.67444382462E-01	-5.52404075490E+01
2.89390188951E+01	 5.47127610244E-01	-5.65478832514E+01	 8.32460828181E-01	 3.31659404183E+01	 8.32442370766E-01	 3.32713151926E+01	 5.49795841658E-01	-5.64244353421E+01
3.03073745762E+01	 5.29872476218E-01	-5.78638702865E+01	 8.43951122820E-01	 3.19556210925E+01	 8.44196399103E-01	 3.19527352992E+01	 5.32479990931E-01	-5.76831837253E+01
3.17404317344E+01	 5.12345883095E-01	-5.90194525981E+01	 8.54899147937E-01	 3.07936081360E+01	 8.54743276259E-01	 3.08098886738E+01	 5.15485321739E-01	-5.88413821853E+01
3.32412497214E+01	 4.94748219744E-01	-6.02173992798E+01	 8.64205610149E-01	 2.95412422609E+01	 8.64005265094E-01	 2.96998681323E+01	 4.97882490875E-01	-5.99684738866E+01
3.48130325474E+01	 4.77083990981E-01	-6.13515168332E+01	 8.73757418058E-01	 2.84242019491E+01	 8.73607921575E-01	 2.84939559014E+01	 4.81167425257E-01	-6.10809475485E+01
3.64591357216E+01	 4.60226694036E-01	-6.24294003579E+01	 8.82949956435E-01	 2.73832704035E+01	 8.82648321835E-01	 2.74516784350E+01	 4.64400841826E-01	-6.21180307147E+01
3.81830734153E+01	 4.43339791138E-01	-6.34616920937E+01	 8.91742059692E-01	 2.62807558999E+01	 8.90146646864E-01	 2.63371214860E+01	 4.47716078019E-01	-6.32741634169E+01
3.99885259642E+01	 4.27185331882E-01	-6.44861105793E+01	 8.99241282229E-01	 2.52308612503E+01	 8.99673508258E-01	 2.53386549599E+01	 4.31934484590E-01	-6.43097689998E+01
4.18793477256E+01	 4.11312686671E-01	-6.55607448803E+01	 9.06704806851E-01	 2.42094425781E+01	 9.07280576244E-01	 2.43188260920E+01	 4.16006423754E-01	-6.52860594457E+01
4.38595753065E+01	 3.95140379366E-01	-6.65520473217E+01	 9.13574354317E-01	 2.32448509716E+01	 9.13218980877E-01	 2.33260815185E+01	 3.99823354396E-01	-6.62056747248E+01
4.59334361812E+01	 3.79609265422E-01	-6.75109142177E+01	 9.19858895553E-01	 2.22282014869E+01	 9.19823604394E-01	 2.23417218473E+01	 3.84901910979E-01	-6.72072547305E+01
4.81053577165E+01	 3.64892301802E-01	-6.83971906071E+01	 9.25590863950E-01	 2.14129297188E+01	 9.26456164136E-01	 2.14166364277E+01	 3.70615380649E-01	-6.80494328356E+01
5.03799766232E+01	 3.50654814415E-01	-6.93168309921E+01	 9.31467310527E-01	 2.04783259447E+01	 9.31460409536E-01	 2.05176127958E+01	 3.55296389040E-01	-6.89894913799E+01
5.27621488549E+01	 3.35980891323E-01	-7.02617327598E+01	 9.35888182814E-01	 1.96200004608E+01	 9.36908753799E-01	 1.96437371849E+01	 3.41931790571E-01	-6.98662976239E+01
5.52569599746E+01	 3.22677798071E-01	-7.11207731400E+01	 9.41111962330E-01	 1.87620966421E+01	 9.41972850224E-01	 1.88049601064E+01	 3.28821248041E-01	-7.06757082660E+01
5.78697360114E+01	 3.09087010087E-01	-7.20006763611E+01	 9.44798026119E-01	 1.79512978278E+01	 9.44771688341E-01	 1.80186131675E+01	 3.15172555257E-01	-7.14398974823E+01
6.06060548313E+01	 2.96814320908E-01	-7.27679588819E+01	 9.49636131753E-01	 1.71559678787E+01	 9.49148285552E-01	 1.72917250953E+01	 3.02483217315E-01	-7.22443330885E+01
6.34717580445E+01	 2.84380349707E-01	-7.35418393162E+01	 9.52832315528E-01	 1.64160919929E+01	 9.53093825057E-01	 1.65158024879E+01	 2.89967813349E-01	-7.30737765068E+01
6.64729634766E+01	 2.72142613950E-01	-7.42441514932E+01	 9.57457883408E-01	 1.57411392108E+01	 9.56654425016E-01	 1.57705639149E+01	 2.78071051331E-01	-7.37682109273E+01
6.96160782291E+01	 2.60677369182E-01	-7.49958857303E+01	 9.59616198178E-01	 1.50414466160E+01	 9.60059150624E-01	 1.51336319764E+01	 2.66858204563E-01	-7.44152209513E+01
7.29078123574E+01	 2.49705274500E-01	-7.56803947879E+01	 9.63017456981E-01	 1.43785672270E+01	 9.61970843483E-01	 1.44394323302E+01	 2.55391241747E-01	-7.51567796071E+01
7.63551931962E+01	 2.39175884071E-01	-7.63313067433E+01	 9.66412879380E-01	 1.36813503090E+01	 9.64822572203E-01	 1.37654429380E+01	 2.44767682786E-01	-7.58978486879E+01
7.99655803613E+01	 2.29130570202E-01	-7.70852087581E+01	 9.68458383600E-01	 1.30984499525E+01	 9.68149233366E-01	 1.30938882601E+01	 2.34633808354E-01	-7.65065018688E+01
8.37466814612E+01	 2.19089273104E-01	-7.76390751804E+01	 9.70430491548E-01	 1.25016318186E+01	 9.69427924747E-01	 1.25735782182E+01	 2.24539899313E-01	-7.70759887228E+01
8.77065685522E+01	 2.09752834428E-01	-7.83151859290E+01	 9.72606682937E-01	 1.19120093465E+01	 9.72666972953E-01	 1.19659394716E+01	 2.15238278654E-01	-7.76921209053E+01
9.18536953701E+01	 2.00714892808E-01	-7.89291564032E+01	 9.74018953479E-01	 1.12929706965E+01	 9.74064010685E-01	 1.13623982990E+01	 2.05795355818E-01	-7.83238313782E+01
9.61969153784E+01	 1.92344946953E-01	-7.94288039253E+01	 9.76360042609E-01	 1.08567337671E+01	 9.75720793542E-01	 1.08944823956E+01	 1.96685470406E-01	-7.88582642486E+01
1.00745500669E+02	 1.83860727528E-01	-7.99210189139E+01	 9.77721753030E-01	 1.03504625567E+01	 9.76925135889E-01	 1.03990010978E+01	 1.88163139761E-01	-7.94141645219E+01
1.05509161755E+02	 1.76039701343E-01	-8.04359340980E+01	 9.78670206464E-01	 9.87932291695E+00	 9.78125747137E-01	 9.84842067597E+00	 1.79851619119E-01	-8.00142996637E+01
1.10498068304E+02	 1.68595724457E-01	-8.09032842015E+01	 9.80356399894E-01	 9.39665107606E+00	 9.80767987768E-01	 9.45916415392E+00	 1.72103453825E-01	-8.04062540449E+01
1.15722870847E+02	 1.61202613635E-01	-8.13477292216E+01	 9.81548942039E-01	 8.91841741677E+00	 9.80959711502E-01	 8.99035258508E+00	 1.64603956765E-01	-8.10164006742E+01
1.21194723515E+02	 1.54622330699E-01	-8.17737220947E+01	 9.82723834225E-01	 8.51673213446E+00	 9.83624721993E-01	 8.53703809919E+00	 1.57513291366E-01	-8.14682600136E+01
1.26925307853E+02	 1.47854884281E-01	-8.21635544896E+01	 9.83870382073E-01	 8.13140506655E+00	 9.82849816124E-01	 8.23972184057E+00	 1.50193772877E-01	-8.19957795926E+01
1.32926857757E+02	 1.41689823293E-01	-8.27440678827E+01	 9.85990210584E-01	 7.69125411742E+00	 9.85438402276E-01	 7.74398699886E+00	 1.43316519684E-01	-8.25300300794E+01
1.39212185592E+02	 1.35312732514E-01	-8.32342764063E+01	 9.85175304122E-01	 7.26316529980E+00	 9.86862951903E-01	 7.30048533102E+00	 1.36477058879E-01	-8.28898390766E+01
1.45794709544E+02	 1.28776162622E-01	-8.35474119064E+01	 9.87126638790E-01	 6.84551864294E+00	 9.85981772745E-01	 6.97793805574E+00	 1.30322813117E-01	-8.29938445421E+01
1.52688482266E+02	 1.23140464939E-01	-8.38531164911E+01	 9.86314819717E-01	 6.56090045733E+00	 9.86903376022E-01	 6.59066460374E+00	 1.24603355416E-01	-8.33461019022E+01
1.59908220879E+02	 1.17662253564E-01	-8.42507646572E+01	 9.88399177349E-01	 6.18279831123E+00	 9.88098344961E-01	 6.25110609308E+00	 1.19319453086E-01	-8.36808816804E+01
1.67469338389E+02	 1.12350808760E-01	-8.45229756027E+01	 9.88593506113E-01	 5.86744536043E+00	 9.88574126866E-01	 5.93487064280E+00	 1.14182176879E-01	-8.40188099141E+01
1.75387976592E+02	 1.07320663531E-01	-8.49840480063E+01	 9.88825900085E-01	 5.53417182331E+00	 9.88845948334E-01	 5.55859925484E+00	 1.09255014223E-01	-8.43962995938E+01
1.83681040536E+02	 1.02508981147E-01	-8.52173108870E+01	 9.88976199637E-01	 5.30964464072E+00	 9.89444283881E-01	 5.37730989141E+00	 1.04567976420E-01	-8.46997763174E+01
1.92366234607E+02	 9.78701025997E-02	-8.57050340912E+01	 9.88767794084E-01	 4.90543582762E+00	 9.88887311154E-01	 5.08967307540E+00	 9.99699982477E-02	-8.51303520465E+01
2.01462100328E+02	 9.37254061759E-02	-8.61058454621E+01	 9.90498852399E-01	 4.67835909563E+00	 9.90376863234E-01	 4.80647663341E+00	 9.55017212191E-02	-8.55686380521E+01
2.10988055941E+02	 8.98288683380E-02	-8.64881879211E+01	 9.90638661391E-01	 4.42408133498E+00	 9.89906272020E-01	 4.52217986357E+00	 9.11699630340E-02	-8.60216786319E+01
2.20964437865E+02	 8.60902598290E-02	-8.68871709430E+01	 9.90732165379E-01	 4.15269687335E+00	 9.90543355708E-01	 4.20470459164E+00	 8.69787305258E-02	-8.65953707690E+01
2.31412544103E+02	 8.28803421276E-02	-8.72061363120E+01	 9.93075684821E-01	 3.86061093904E+00	 9.91027010008E-01	 4.01183296103E+00	 8.26873003450E-02	-8.69797479225E+01
2.42354679721E+02	 7.96706723839E-02	-8.74386538468E+01	 9.92251088504E-01	 3.74263315060E+00	 9.90921743598E-01	 3.68177707897E+00	 7.84200132950E-02	-8.74437094481E+01
2.53814204456E+02	 7.67198338101E-02	-8.76474885759E+01	 9.90136599208E-01	 3.48803419314E+00	 9.92162496082E-01	 3.41152640577E+00	 7.44184643346E-02	-8.77640689317E+01
2.65815582590E+02	 7.36438858844E-02	-8.76796246380E+01	 9.91629704182E-01	 3.23253623503E+00	 9.90732357005E-01	 3.26403323475E+00	 7.07426685866E-02	-8.80146836606E+01
2.78384435179E+02	 7.08586875940E-02	-8.74378455790E+01	 9.92720376531E-01	 3.00056477580E+00	 9.92672522072E-01	 3.00464175861E+00	 6.67650814307E-02	-8.81728769039E+01
2.91547594745E+02	 6.78365605164E-02	-8.70689959606E+01	 9.92383320364E-01	 2.82052551987E+00	 9.90661564184E-01	 2.79110130556E+00	 6.29673562639E-02	-8.77963175824E+01
3.05333162563E+02	 6.48696408187E-02	-8.66453856856E+01	 9.92442837585E-01	 2.53727255432E+00	 9.92327358927E-01	 2.57772315230E+00	 5.97309136457E-02	-8.73501318993E+01
3.19770568652E+02	 6.18152449168E-02	-8.62200412903E+01	 9.91671699260E-01	 2.34804288531E+00	 9.91698519642E-01	 2.38380893281E+00	 5.70867101949E-02	-8.67138594908E+01
3.34890634603E+02	 5.87768417219E-02	-8.58223136618E+01	 9.91999729938E-01	 2.13760313173E+00	 9.90904884137E-01	 2.16422576833E+00	 5.46858432582E-02	-8.60916841258E+01
3.50725639378E+02	 5.60448118724E-02	-8.55360290763E+01	 9.92804116132E-01	 1.96812067055E+00	 9.91665839907E-01	 2.02430642803E+00	 5.27794021466E-02	-8.54932275032E+01
3.67309388222E+02	 5.32842394372E-02	-8.55943188024E+01	 9.92043004848E-01	 1.76958198061E+00	 9.92883880537E-01	 1.78339191446E+00	 5.11904143466E-02	-8.52724130635E+01
3.84677284829E+02	 5.07937337084E-02	-8.57581216216E+01	 9.92335537716E-01	 1.58146868047E+00	 9.93117911078E-01	 1.61193660416E+00	 4.98933795598E-02	-8.56164648690E+01
4.02866406926E+02	 4.77348751685E-02	-8.68693774067E+01	 9.94236294907E-01	 1.37699493382E+00	 9.91801514009E-01	 1.47114461399E+00	 4.72601829817E-02	-8.67759327641E+01
4.21915585429E+02	 4.40536003949E-02	-8.68443897055E+01	 9.92986056961E-01	 1.10280219188E+00	 9.92789809248E-01	 1.22536967515E+00	 4.47686679244E-02	-8.56448892704E+01
4.41865487336E+02	 4.12698105693E-02	-8.70189755196E+01	 9.92249565081E-01	 1.01724329022E+00	 9.91460689390E-01	 1.03336903841E+00	 4.37094128951E-02	-8.49841465945E+01
4.62758702551E+02	 3.90563441815E-02	-8.81517009936E+01	 9.92890742025E-01	 7.38570419196E-01	 9.93195850383E-01	 9.05698769736E-01	 4.29678980963E-02	-8.54655099628E+01
4.84639834799E+02	 3.72951257891E-02	-8.97166492328E+01	 9.91774441982E-01	 6.04136695076E-01	 9.94005341321E-01	 6.94848238203E-01	 4.20383869651E-02	-8.67157617473E+01
5.07555596858E+02	 3.62066060730E-02	-9.08135302826E+01	 9.92191363877E-01	 5.24802692613E-01	 9.93371329329E-01	 6.20482908331E-01	 4.04679738814E-02	-8.86741634291E+01
5.31554910274E+02	 3.57499367363E-02	-9.17214175684E+01	 9.92542508437E-01	 3.38752258197E-01	 9.92180406683E-01	 3.73449633299E-01	 3.74868822989E-02	-9.05797978188E+01
5.56689009806E+02	 3.46310997994E-02	-9.23899544026E+01	 9.92401100465E-01	 1.46454868898E-01	 9.90676273705E-01	 1.18121603769E-01	 3.48678199996E-02	-9.00059974805E+01
5.83011552803E+02	 3.34128377613E-02	-9.18801127392E+01	 9.91559259654E-01	 9.16533242767E-04	 9.93196281751E-01	 4.06994490657E-02	 3.34158409286E-02	-9.00853686052E+01
6.10578733753E+02	 3.18391398426E-02	-9.18606238383E+01	 9.92665988385E-01	-1.37378967668E-01	 9.90961397648E-01	-1.81064342572E-01	 3.18701564360E-02	-9.05043242771E+01
6.39449404251E+02	 3.07522114597E-02	-9.19079095953E+01	 9.91535720954E-01	-3.35957518595E-01	 9.92197884206E-01	-2.98098079253E-01	 3.00632921909E-02	-9.08223982878E+01
6.69685198638E+02	 3.04141799278E-02	-9.22451248896E+01	 9.91239687445E-01	-4.74948538617E-01	 9.92367249296E-01	-4.91406031556E-01	 2.80383317419E-02	-9.18718855048E+01
7.01350665577E+02	 2.93368764514E-02	-9.09254866762E+01	 9.91615277179E-01	-7.34244072397E-01	 9.90978453764E-01	-6.11542770894E-01	 2.60114067147E-02	-9.02179482256E+01
7.34513405860E+02	 2.75887765591E-02	-8.80171127074E+01	 9.92152535602E-01	-8.40098284569E-01	 9.90424785841E-01	-7.29707110177E-01	 2.47502657302E-02	-8.71168082315E+01
7.69244216720E+02	 2.53962985695E-02	-8.65470580125E+01	 9.91180433066E-01	-9.35221846720E-01	 9.91199661755E-01	-9.18360763412E-01	 2.50012274137E-02	-8.55714545305E+01
8.05617242975E+02	 2.42542147470E-02	-8.82593414102E+01	 9.92526409762E-01	-1.12268588866E+00	 9.91429300016E-01	-1.15729937828E+00	 2.45020901802E-02	-8.72797328516E+01
8.43710135315E+02	 2.34213263360E-02	-8.89174774011E+01	 9.93137273942E-01	-1.35003458678E+00	 9.90629485147E-01	-1.34846365174E+00	 2.38623998517E-02	-8.70639356567E+01
8.83604216072E+02	 2.27581868723E-02	-8.69881063408E+01	 9.92899167570E-01	-1.60281144196E+00	 9.92566923629E-01	-1.48778369842E+00	 2.31575939109E-02	-8.74376454899E+01
9.25384652833E+02	 2.10212696075E-02	-8.67916484193E+01	 9.92346305223E-01	-1.77758482623E+00	 9.91694931357E-01	-1.59854890004E+00	 2.27104825569E-02	-8.93059469482E+01
9.69140640258E+02	 2.05006307028E-02	-9.14867570949E+01	 9.92524272184E-01	-1.93780306749E+00	 9.92731711334E-01	-1.91978157281E+00	 2.15277439962E-02	-8.99512041811E+01
1.01496559050E+03	 2.10476806005E-02	-9.17232915830E+01	 9.88737357223E-01	-2.10972414257E+00	 9.92625112734E-01	-2.14759234231E+00	 1.95876100371E-02	-9.23440081510E+01
1.06295733261E+03	 2.04356285434E-02	-8.72743227989E+01	 9.89785874768E-01	-2.20035518916E+00	 9.91378852173E-01	-2.30273783732E+00	 1.77972622367E-02	-8.98271061101E+01
1.11321832142E+03	 1.85991185836E-02	-8.81803517939E+01	 9.90489728627E-01	-2.40096107914E+00	 9.93485319028E-01	-2.52498969164E+00	 1.76183911746E-02	-8.59728222729E+01
1.16585585623E+03	 1.82304500960E-02	-8.87148125072E+01	 9.90885302723E-01	-2.61167510780E+00	 9.92327720483E-01	-2.67868958182E+00	 1.69783491766E-02	-8.70725234656E+01
1.22098230989E+03	 1.78280716558E-02	-8.19939060100E+01	 9.90717588168E-01	-2.83789548036E+00	 9.90047370322E-01	-2.86869263733E+00	 1.57508982262E-02	-8.63431632164E+01
1.27871536871E+03	 1.51892628524E-02	-8.27622205708E+01	 9.90539941206E-01	-3.04377218845E+00	 9.88386389699E-01	-3.05635555129E+00	 1.72077006406E-02	-8.59416951562E+01
1.33917828370E+03	 1.50713500325E-02	-8.52524013839E+01	 9.90457343456E-01	-3.21587245636E+00	 9.90559005747E-01	-3.21299510771E+00	 1.53288505536E-02	-9.01676337021E+01
1.40250013366E+03	 1.40579795729E-02	-8.59585680904E+01	 9.89561100726E-01	-3.49131827719E+00	 9.90581269544E-01	-3.41952359918E+00	 1.51504860140E-02	-8.78172711307E+01
1.46881610078E+03	 1.36838773845E-02	-8.75805029190E+01	 9.89449488612E-01	-3.77413141575E+00	 9.89552128299E-01	-3.59230379086E+00	 1.31565686576E-02	-9.17527653309E+01
1.53826775922E+03	 1.37425022943E-02	-8.51958044480E+01	 9.89240650993E-01	-4.01503573228E+00	 9.90309496678E-01	-3.90000247259E+00	 1.21088405772E-02	-8.61724475747E+01
1.61100337735E+03	 1.28019754344E-02	-8.24951951538E+01	 9.89196317433E-01	-4.27781050737E+00	 9.88492973398E-01	-4.13226683229E+00	 1.12904940503E-02	-8.11483894491E+01
1.68717823426E+03	 1.04551737801E-02	-7.85486100040E+01	 9.87733237000E-01	-4.50316290411E+00	 9.89895355897E-01	-4.46059152515E+00	 1.14074501574E-02	-7.44379995983E+01
1.76695495130E+03	 9.44897432208E-03	-8.24986697281E+01	 9.88387587803E-01	-4.76267998087E+00	 9.87665498827E-01	-4.72602513686E+00	 1.01771152602E-02	-7.66697448941E+01
1.85050383921E+03	 8.06093660440E-03	-7.97498194057E+01	 9.87807442928E-01	-4.94624608359E+00	 9.88436521763E-01	-5.00036515230E+00	 8.86495305169E-03	-7.20679876661E+01
1.93800326172E+03	 8.30561920896E-03	-8.14776792075E+01	 9.87009707452E-01	-5.28322633832E+00	 9.87077576914E-01	-5.37621127010E+00	 7.34999066801E-03	-5.70017914248E+01
2.02964001632E+03	 6.82912076488E-03	-6.48396664336E+01	 9.86317824756E-01	-5.55550194528E+00	 9.85680529241E-01	-5.58608034161E+00	 8.49340902910E-03	-3.93247055367E+01
2.12560973309E+03	 5.77501916014E-03	-6.09741455115E+01	 9.85582300706E-01	-5.74383357600E+00	 9.85142945072E-01	-5.79129455145E+00	 8.72484450270E-03	-3.18805977151E+01
2.22611729226E+03	 3.26568947982E-03	-6.16848557368E+01	 9.84690173853E-01	-6.12649114020E+00	 9.84393249028E-01	-6.13868680871E+00	 8.35812103695E-03	-2.59187070883E+01
2.33137726167E+03	 1.73193492994E-03	-5.07896615407E+01	 9.85398197053E-01	-6.32129385206E+00	 9.85100903161E-01	-6.31047581125E+00	 9.37812993661E-03	-7.97462302378E+00
2.44161435479E+03	 7.56656145931E-04	 6.40224542861E+01	 9.84059076304E-01	-6.80786338284E+00	 9.84520118477E-01	-6.55310763534E+00	 1.10662152515E-02	 8.94241916017E+00
2.55706391047E+03	 4.88121252858E-03	 6.39694189031E+01	 9.82731543565E-01	-7.15509374694E+00	 9.83083761566E-01	-6.96333053630E+00	 1.37928478737E-02	 1.69864958680E+01
2.67797239536E+03	 7.93862466227E-03	 7.94982689734E+01	 9.82738236616E-01	-7.56093423237E+00	 9.83140102097E-01	-7.29508360726E+00	 1.59693985760E-02	 2.33371987821E+01
2.80459793005E+03	 1.14393345258E-02	 7.76192366000E+01	 9.82509415395E-01	-7.91604044306E+00	 9.81105765341E-01	-7.76708318155E+00	 2.06396055969E-02	 3.10571516398E+01
2.93721084013E+03	 1.54792147182E-02	 7.31423304022E+01	 9.81207415823E-01	-8.25166989640E+00	 9.81143835100E-01	-8.23382799879E+00	 2.37231746412E-02	 3.35789145859E+01
3.07609423331E+03	 2.03781683515E-02	 7.19515532515E+01	 9.78632650727E-01	-8.62521623573E+00	 9.77159720385E-01	-8.56295567592E+00	 2.77110838857E-02	 3.50002353307E+01
3.22154460379E+03	 2.28494130209E-02	 7.11679883685E+01	 9.74942944308E-01	-8.96798250769E+00	 9.76231502377E-01	-8.88307702876E+00	 3.28252819078E-02	 3.95048050786E+01
3.37387246523E+03	 2.77162412648E-02	 6.87827251971E+01	 9.75052929404E-01	-9.20801561759E+00	 9.76065319555E-01	-9.24114515726E+00	 3.51463407431E-02	 3.89978473161E+01
3.53340301365E+03	 3.16388694295E-02	 7.18456549738E+01	 9.75424315488E-01	-9.55796602445E+00	 9.75404919999E-01	-9.54252654065E+00	 3.73093090384E-02	 4.44389953401E+01
3.70047682167E+03	 3.54221260035E-02	 7.07923120459E+01	 9.76307580712E-01	-9.99562968276E+00	 9.76271315185E-01	-9.96925949911E+00	 4.08141783938E-02	 5.00822538906E+01
3.87545056559E+03	 4.16576193807E-02	 7.14298241516E+01	 9.75666625590E-01	-1.04575419784E+01	 9.74299771147E-01	-1.03410511870E+01	 4.37319160659E-02	 5.83984859004E+01
4.05869778684E+03	 4.66632434921E-02	 7.03900946285E+01	 9.77636405513E-01	-1.10006819901E+01	 9.78350909994E-01	-1.08333755331E+01	 5.00439805803E-02	 6.34951556167E+01
4.25060968940E+03	 5.52767827623E-02	 6.84170318739E+01	 9.76390983548E-01	-1.14053316123E+01	 9.76211289600E-01	-1.13944025520E+01	 5.55717266265E-02	 6.88294534117E+01
4.45159597499E+03	 6.19959841186E-02	 6.62971133080E+01	 9.78679059714E-01	-1.20807660959E+01	 9.77066146142E-01	-1.20045210351E+01	 6.19747948246E-02	 7.22011897964E+01
4.66208571772E+03	 6.86641963868E-02	 6.30652897652E+01	 9.77127560883E-01	-1.27207394673E+01	 9.76740517392E-01	-1.26227689629E+01	 6.70945424966E-02	 7.73408353134E+01
4.88252828008E+03	 7.48875102528E-02	 5.97098519588E+01	 9.75388879124E-01	-1.33914435489E+01	 9.75970274765E-01	-1.30897659239E+01	 7.32570717257E-02	 8.05461598124E+01
5.11339427226E+03	 8.18198065883E-02	 5.55105658060E+01	 9.75213630153E-01	-1.39075452495E+01	 9.73631937143E-01	-1.39668580836E+01	 7.89408075934E-02	 8.42139255188E+01
5.35517655684E+03	 8.61566307002E-02	 5.28538865710E+01	 9.74544222447E-01	-1.47184477522E+01	 9.73920990723E-01	-1.45903889557E+01	 8.17339509465E-02	 8.71474711926E+01
5.60839130096E+03	 8.90553698899E-02	 5.01343609898E+01	 9.73202749904E-01	-1.53625493513E+01	 9.71692072220E-01	-1.53499022464E+01	 8.58168859715E-02	 8.91431011713E+01
5.87357907827E+03	 9.19641802655E-02	 4.76129945314E+01	 9.70675948189E-01	-1.60730503050E+01	 9.70090854649E-01	-1.60765814972E+01	 8.64366515344E-02	 9.13430155357E+01
6.15130602296E+03	 9.21641395053E-02	 4.51729762602E+01	 9.68938882823E-01	-1.68225690199E+01	 9.69475283380E-01	-1.67884644004E+01	 8.84258183169E-02	 9.20788717917E+01
6.44216503836E+03	 9.08660870927E-02	 4.27257171700E+01	 9.70270466027E-01	-1.75272724968E+01	 9.68250843811E-01	-1.74575351837E+01	 8.83732746531E-02	 9.17839929029E+01
6.74677706271E+03	 8.46102837491E-02	 4.09378626990E+01	 9.69745770746E-01	-1.83068601955E+01	 9.67375683097E-01	-1.81680533843E+01	 8.45379649232E-02	 9.16550449941E+01
7.06579239478E+03	 7.85450543106E-02	 3.92714805029E+01	 9.69794484514E-01	-1.90773798892E+01	 9.69724371780E-01	-1.90397734736E+01	 7.91382028158E-02	 9.02827483365E+01
7.39989208212E+03	 7.12836593385E-02	 3.89419078016E+01	 9.69445008063E-01	-1.97529134564E+01	 9.72420905684E-01	-1.98357216393E+01	 7.22019618429E-02	 8.85654724705E+01
7.74978937499E+03	 6.19712760385E-02	 3.57283367217E+01	 9.73513845168E-01	-2.07681794963E+01	 9.71650558022E-01	-2.04198367303E+01	 5.78546776773E-02	 8.82113850501E+01
8.11623124908E+03	 4.75524522901E-02	 3.19948903668E+01	 9.73669417102E-01	-2.15100259179E+01	 9.74754386546E-01	-2.14922674328E+01	 4.34887897895E-02	 8.31720850739E+01
8.50000000000E+03	 2.70013040881E-02	 1.70794407128E+01	 9.74602071995E-01	-2.22630308470E+01	 9.77045046123E-01	-2.23936673526E+01	 1.78030258354E-02	 8.49368052391E+01
