!--------------------------------------------------
! S-parameter Generated by TDK Corporation
! Copyright(C) 2015 TDK Corporation.
! All Rights Reserved.
!--------------------------------------------------
! TDK P/N: CGJ3E2C0G1H010C080AA (Multilayer Ceramic Chip Capacitors)
! Property: C=1pF
! Size(LxWxT): 1.6x0.8x0.8mm, 0.063x0.031x0.031inches
! Model Type: s2p (Touchstone File Format Version 1.0)
! Frequency: DC=Yes Start=100MHz Stop=8500MHz 98points Log-sweep
! Note: 
! Model Generated on Jun. 23, 2015
! Hash(MD5):
!--------------------------------------------------
! Port Assignments:
!
!  1 ---| |--- 2
!
!--------------------------------------------------
! Applicable Conditions:
!   Temperature = 25 degC
!   DC Bias Voltage = 0 V
!   Small Signal Operation
!--------------------------------------------------
! Terms and conditions regarding TDK Simulation Models
! (1)This simulation model is being provided solely for informational purposes. Please refer to the specifications of the products in terms of detailed characteristics of such products.
! (2)In no event shall TDK Corporation of any of its subsidiaries be liable for any loss or damage arising, directly or indirectly, 
!    From any information contained in this simulation model, including, but not limited to loss or damages arising from any inaccuracies, omissions or errors in connection with such information.
! (3)Any and all copyrights on this simulation model are owned by TDK Corporation.
!    Duplication or redistribution of this simulation model without prior written permission from TDK Corporation is prohibited.
! (4)This simulation model is subject to any modification or change without any prior notice.
! (5)Neither TDK Corporation nor any of its subsidiaries shall make any warranty, express or implied, 
!    Including but not limited to the correctness, implied warranties of merchantability and fitness for a particular purpose with respect to this simulation models.
! (6)The use of this simulation model shall be deemed to have consented to the terms and conditions hereof.
!--------------------------------------------------
# MHz S MA R 50
0.00000000000E+00	 9.99999990000E-01	 0.00000000000E+00	 9.99999990000E-09	 0.00000000000E+00	 9.99999990000E-09	 0.00000000000E+00	 9.99999990000E-01	 0.00000000000E+00
1.00000000000E+02	 9.75201719633E-01	-4.58632233543E+00	 5.81841127025E-02	 8.50939517765E+01	 5.82424644240E-02	 8.50884262699E+01	 9.93727364018E-01	-3.88239082691E+00
1.04736513723E+02	 9.73647501028E-01	-4.75503764337E+00	 6.09318191523E-02	 8.49073973962E+01	 6.08609070689E-02	 8.50452388818E+01	 9.92840359089E-01	-3.98686557554E+00
1.09697373069E+02	 9.71730953187E-01	-4.93632370819E+00	 6.36890739491E-02	 8.47822490241E+01	 6.37567939434E-02	 8.48136448465E+01	 9.94456228276E-01	-4.22044279593E+00
1.14893204199E+02	 9.70491124775E-01	-5.11097119282E+00	 6.65024906888E-02	 8.46004735257E+01	 6.65991594421E-02	 8.44940281365E+01	 9.93075517261E-01	-4.39055306803E+00
1.20335136583E+02	 9.69715250884E-01	-5.28991807162E+00	 6.96809522034E-02	 8.44536031630E+01	 6.96198006082E-02	 8.43947213873E+01	 9.92123059919E-01	-4.63926702014E+00
1.26034826842E+02	 9.70158780792E-01	-5.48585992852E+00	 7.28908725675E-02	 8.42955381390E+01	 7.29873235887E-02	 8.42860473059E+01	 9.94160720310E-01	-4.84474865585E+00
1.32004483711E+02	 9.70166035030E-01	-5.76011710012E+00	 7.63789162372E-02	 8.41490034505E+01	 7.63607898902E-02	 8.41389833789E+01	 9.92779354870E-01	-5.03987351533E+00
1.38256894198E+02	 9.71170696345E-01	-6.08678361949E+00	 8.02285117455E-02	 8.39894616810E+01	 8.00707840357E-02	 8.40540594877E+01	 9.91560436393E-01	-5.16134835742E+00
1.44805450965E+02	 9.69345866729E-01	-6.43864515555E+00	 8.40028979073E-02	 8.36346808057E+01	 8.39638599349E-02	 8.36291340752E+01	 9.92188993629E-01	-5.55478132081E+00
1.51664181022E+02	 9.67328276680E-01	-6.81644153241E+00	 8.80486192419E-02	 8.33148447016E+01	 8.79134792141E-02	 8.33980876746E+01	 9.92798921069E-01	-5.75478173415E+00
1.58847775770E+02	 9.65506870122E-01	-7.09448163856E+00	 9.20591721291E-02	 8.30256859817E+01	 9.19963091814E-02	 8.31056832451E+01	 9.92192070334E-01	-5.98096627267E+00
1.66371622469E+02	 9.63134100167E-01	-7.47321249951E+00	 9.62813568460E-02	 8.27465592577E+01	 9.62475870347E-02	 8.27382241397E+01	 9.91612919638E-01	-6.31256874443E+00
1.74251837199E+02	 9.60503834101E-01	-7.78736794761E+00	 1.00739403853E-01	 8.24413214992E+01	 1.00600155366E-01	 8.24888519380E+01	 9.91657561963E-01	-6.59471296605E+00
1.82505299381E+02	 9.58939751004E-01	-8.09670378557E+00	 1.05164672741E-01	 8.21906630243E+01	 1.05143237282E-01	 8.21156376166E+01	 9.90218101543E-01	-6.96680803458E+00
1.91149687932E+02	 9.57014111513E-01	-8.41350583367E+00	 1.09925944923E-01	 8.18559335490E+01	 1.09949193547E-01	 8.18697759931E+01	 9.90460923448E-01	-7.29204856045E+00
2.00203519134E+02	 9.55982927983E-01	-8.71646143227E+00	 1.15058647850E-01	 8.16006675293E+01	 1.15034744634E-01	 8.15433329431E+01	 9.88602977962E-01	-7.62538523038E+00
2.09686186292E+02	 9.54753241768E-01	-9.09815205887E+00	 1.20157300975E-01	 8.12367124574E+01	 1.20054227310E-01	 8.12476520592E+01	 9.87030237313E-01	-7.95123865341E+00
2.19618001282E+02	 9.53901078440E-01	-9.45373658712E+00	 1.25647348602E-01	 8.08763045338E+01	 1.25836259000E-01	 8.09811381765E+01	 9.85833127467E-01	-8.39486179799E+00
2.30020238052E+02	 9.54348871858E-01	-9.79622189389E+00	 1.31502781220E-01	 8.06121766618E+01	 1.31294528497E-01	 8.06748449463E+01	 9.83432556278E-01	-8.64815639324E+00
2.40915178194E+02	 9.54542407145E-01	-1.01557407376E+01	 1.37589590641E-01	 8.02097650956E+01	 1.37465704669E-01	 8.02959159268E+01	 9.82471708034E-01	-9.14538790247E+00
2.52326158671E+02	 9.57642752072E-01	-1.05569339330E+01	 1.44232455717E-01	 7.97541248417E+01	 1.44256217105E-01	 7.98377823670E+01	 9.81154349455E-01	-9.60115584046E+00
2.64277621804E+02	 9.59278623614E-01	-1.10256791748E+01	 1.50982142943E-01	 7.92806866427E+01	 1.51040609182E-01	 7.92212060876E+01	 9.79972990294E-01	-1.00222401139E+01
2.76795167629E+02	 9.61910316211E-01	-1.15170954544E+01	 1.57855482140E-01	 7.87996023940E+01	 1.58090743833E-01	 7.87964134700E+01	 9.77952536792E-01	-1.04827303392E+01
2.89905608729E+02	 9.62469683111E-01	-1.18991350777E+01	 1.65846918466E-01	 7.83569762961E+01	 1.65675181101E-01	 7.84133693444E+01	 9.77632233480E-01	-1.09438604248E+01
3.03637027672E+02	 9.63592374427E-01	-1.23476470824E+01	 1.73880035439E-01	 7.78702561834E+01	 1.73824071935E-01	 7.78298981352E+01	 9.76649503202E-01	-1.14468684558E+01
3.18018837157E+02	 9.66047522416E-01	-1.28978931256E+01	 1.82509897520E-01	 7.71882086253E+01	 1.82381893366E-01	 7.71957877751E+01	 9.74785425196E-01	-1.19532070783E+01
3.33081843022E+02	 9.65560836061E-01	-1.34666947447E+01	 1.90985139155E-01	 7.65079323027E+01	 1.90887402888E-01	 7.65244790491E+01	 9.73034209880E-01	-1.25236613012E+01
3.48858310227E+02	 9.63692618059E-01	-1.41681113103E+01	 1.99720816804E-01	 7.57029322695E+01	 1.99907781920E-01	 7.57538675220E+01	 9.72077183008E-01	-1.30639368742E+01
3.65382031966E+02	 9.61455670682E-01	-1.47640156648E+01	 2.08697453450E-01	 7.50058633248E+01	 2.08570104166E-01	 7.49818000572E+01	 9.69421787237E-01	-1.36595593667E+01
3.82688402053E+02	 9.58723735814E-01	-1.53635007550E+01	 2.17608479937E-01	 7.43211904454E+01	 2.17309572103E-01	 7.43573477348E+01	 9.66638263141E-01	-1.42384769126E+01
4.00814490735E+02	 9.56767097371E-01	-1.61103073879E+01	 2.27169356206E-01	 7.36859729426E+01	 2.27269106687E-01	 7.36750833404E+01	 9.64476130122E-01	-1.49339726720E+01
4.19799124094E+02	 9.54669999204E-01	-1.69735722220E+01	 2.38016502845E-01	 7.27828330861E+01	 2.38170989427E-01	 7.28423864902E+01	 9.61657695579E-01	-1.56590194929E+01
4.39682967218E+02	 9.47110469339E-01	-1.78637227201E+01	 2.48550229670E-01	 7.17974561968E+01	 2.48406258490E-01	 7.18804128692E+01	 9.57466683089E-01	-1.63236968125E+01
4.60508611299E+02	 9.37584013905E-01	-1.88123866756E+01	 2.58399732298E-01	 7.07546414940E+01	 2.58276160979E-01	 7.07970036506E+01	 9.54092740593E-01	-1.70403463830E+01
4.82320664871E+02	 9.25547833375E-01	-1.96825224493E+01	 2.67874620452E-01	 6.98354719212E+01	 2.68101152046E-01	 7.00194998834E+01	 9.50748956661E-01	-1.77177068624E+01
5.05165849354E+02	 9.15426348771E-01	-2.03049485694E+01	 2.77692455083E-01	 6.92417913355E+01	 2.78108473044E-01	 6.92469216357E+01	 9.46154605576E-01	-1.85782984211E+01
5.29093099135E+02	 9.12839492596E-01	-2.10246013020E+01	 2.89583049031E-01	 6.87361857906E+01	 2.89138182503E-01	 6.87667903635E+01	 9.41950370737E-01	-1.94493812005E+01
5.54153666385E+02	 9.14111316264E-01	-2.23542161101E+01	 3.03328778018E-01	 6.78115173517E+01	 3.03433256621E-01	 6.77573141024E+01	 9.38720785785E-01	-2.03994955992E+01
5.80401230842E+02	 9.08204550644E-01	-2.33450021269E+01	 3.15880939201E-01	 6.68685349986E+01	 3.15601439995E-01	 6.69025405828E+01	 9.33495005724E-01	-2.12839969986E+01
6.07892014792E+02	 9.05637059195E-01	-2.41309744842E+01	 3.29070960623E-01	 6.59693141953E+01	 3.29454651753E-01	 6.59775908679E+01	 9.27568094419E-01	-2.22101886980E+01
6.36684903496E+02	 9.02916263243E-01	-2.50408809186E+01	 3.42278460681E-01	 6.49044651140E+01	 3.42624691402E-01	 6.48704645119E+01	 9.19941004964E-01	-2.32495027322E+01
6.66841571325E+02	 8.99908908354E-01	-2.57747303245E+01	 3.57092171147E-01	 6.39800409404E+01	 3.56426940533E-01	 6.39813405925E+01	 9.12608266997E-01	-2.42039924708E+01
6.98426613865E+02	 8.95260834029E-01	-2.70611220492E+01	 3.72600882706E-01	 6.27009606730E+01	 3.72946918068E-01	 6.26857460076E+01	 9.06962441840E-01	-2.53128512504E+01
7.31507686279E+02	 8.88719718034E-01	-2.81829610001E+01	 3.88072091045E-01	 6.13892068939E+01	 3.88307698877E-01	 6.13410204635E+01	 9.01259003656E-01	-2.62525232543E+01
7.66155648227E+02	 8.80000137193E-01	-2.89174051907E+01	 4.02402225514E-01	 6.02226539369E+01	 4.02343270342E-01	 6.02032162340E+01	 8.93675646218E-01	-2.74123841420E+01
8.02444715648E+02	 8.81195755720E-01	-3.03667495331E+01	 4.24504953208E-01	 5.98260951406E+01	 4.24680485353E-01	 5.98694965251E+01	 8.90646101606E-01	-2.89798763342E+01
8.40452619728E+02	 8.72431222829E-01	-3.29124187531E+01	 4.46391656386E-01	 5.86535059808E+01	 4.45814177344E-01	 5.85732395410E+01	 8.87424229174E-01	-3.06483517560E+01
8.80260773400E+02	 8.54285488391E-01	-3.41667023730E+01	 4.59348155621E-01	 5.73137497099E+01	 4.58091237341E-01	 5.72956514637E+01	 8.78770854368E-01	-3.18964684640E+01
9.21954445735E+02	 8.48683120836E-01	-3.49689438172E+01	 4.76309548721E-01	 5.62892724276E+01	 4.76151136818E-01	 5.63772808871E+01	 8.69287656228E-01	-3.33025541037E+01
9.65622944581E+02	 8.48205180030E-01	-3.67484286943E+01	 4.96872075208E-01	 5.48355401835E+01	 4.97070310726E-01	 5.48360592990E+01	 8.57905222407E-01	-3.48045396486E+01
1.01135980787E+03	 8.34086088083E-01	-3.81679389097E+01	 5.11825996066E-01	 5.34122121201E+01	 5.11421035426E-01	 5.35014769307E+01	 8.46601430387E-01	-3.62085367505E+01
1.05926300396E+03	 8.25016190144E-01	-3.91282020845E+01	 5.29617250635E-01	 5.19895136258E+01	 5.29668046756E-01	 5.20365992233E+01	 8.33866788998E-01	-3.78079532703E+01
1.10943514151E+03	 8.14101910100E-01	-4.09048463345E+01	 5.50929702354E-01	 5.01655908858E+01	 5.50836609954E-01	 5.01569753001E+01	 8.21862539606E-01	-3.92418670327E+01
1.16198368924E+03	 7.95927542578E-01	-4.23792780692E+01	 5.64521090527E-01	 4.87606263006E+01	 5.65394442040E-01	 4.86889032118E+01	 8.10516875084E-01	-4.08695067322E+01
1.21702120615E+03	 7.86508654858E-01	-4.36012955904E+01	 5.87224193519E-01	 4.73023548874E+01	 5.87702217771E-01	 4.72090660611E+01	 7.95607376076E-01	-4.27640188600E+01
1.27466558259E+03	 7.65605081850E-01	-4.56029100483E+01	 6.01899980535E-01	 4.53619074475E+01	 6.03735879214E-01	 4.54293031984E+01	 7.84264170246E-01	-4.42903916481E+01
1.33504029284E+03	 7.58933915356E-01	-4.67114962438E+01	 6.22237532316E-01	 4.40444082881E+01	 6.22251897133E-01	 4.41055378011E+01	 7.66206771224E-01	-4.62008349405E+01
1.39827465952E+03	 7.41639184659E-01	-4.83060255052E+01	 6.38905680368E-01	 4.19973845767E+01	 6.38760743643E-01	 4.20042007499E+01	 7.50468941844E-01	-4.78484348282E+01
1.46450413066E+03	 7.25121238963E-01	-4.94726750328E+01	 6.55953827508E-01	 4.07705761119E+01	 6.56725346275E-01	 4.08518858307E+01	 7.36072356268E-01	-4.98618930016E+01
1.53387056979E+03	 7.09583926478E-01	-5.15212960745E+01	 6.72271955420E-01	 3.85229319657E+01	 6.72919845339E-01	 3.86280030596E+01	 7.18304554219E-01	-5.15598023351E+01
1.60652255983E+03	 6.93600300589E-01	-5.26756681373E+01	 6.90998634410E-01	 3.71303193193E+01	 6.91736503721E-01	 3.71725931887E+01	 7.01871259653E-01	-5.35438922478E+01
1.68261572135E+03	 6.75134080153E-01	-5.41987115068E+01	 7.05649851403E-01	 3.51376080329E+01	 7.05102207792E-01	 3.51847227885E+01	 6.84281797729E-01	-5.53498915491E+01
1.76231304590E+03	 6.58205063511E-01	-5.57267003588E+01	 7.22516648961E-01	 3.34485286251E+01	 7.22852381529E-01	 3.34956160053E+01	 6.67791489049E-01	-5.73077327162E+01
1.84578524517E+03	 6.39798362850E-01	-5.71007157049E+01	 7.35799742517E-01	 3.18199162956E+01	 7.36038194323E-01	 3.18263300672E+01	 6.49174117257E-01	-5.94007311484E+01
1.93321111661E+03	 6.24103716895E-01	-5.86929025338E+01	 7.52150669575E-01	 2.99949469993E+01	 7.51244454937E-01	 2.99896938576E+01	 6.32015199920E-01	-6.14589262758E+01
2.02477792645E+03	 6.05691849699E-01	-5.98752286367E+01	 7.68249148918E-01	 2.81366472318E+01	 7.68385394949E-01	 2.81929678204E+01	 6.11954123812E-01	-6.32667285589E+01
2.12068181081E+03	 5.84833716303E-01	-6.13759783753E+01	 7.80428346740E-01	 2.65148409017E+01	 7.80277659674E-01	 2.65240289404E+01	 5.95244393158E-01	-6.53698214111E+01
2.22112819581E+03	 5.64933656367E-01	-6.30156663949E+01	 7.93108280269E-01	 2.46993179389E+01	 7.91801237218E-01	 2.47725292942E+01	 5.77793055346E-01	-6.74314226983E+01
2.32633223762E+03	 5.47672863504E-01	-6.40058577492E+01	 8.05864450037E-01	 2.29955657438E+01	 8.06418866553E-01	 2.31239686713E+01	 5.57207857473E-01	-6.93393058829E+01
2.43651928331E+03	 5.25420534586E-01	-6.55475824315E+01	 8.19539436469E-01	 2.13192110187E+01	 8.19937590839E-01	 2.13942301108E+01	 5.38860398482E-01	-7.13477211291E+01
2.55192535353E+03	 5.05715356929E-01	-6.70162839956E+01	 8.30084497329E-01	 1.96917920390E+01	 8.30084255618E-01	 1.97560473018E+01	 5.19822323369E-01	-7.33442988293E+01
2.67279764812E+03	 4.87238533298E-01	-6.81253312670E+01	 8.41287818756E-01	 1.80040060018E+01	 8.40886106320E-01	 1.80366078824E+01	 5.01312758292E-01	-7.52459642330E+01
2.79939507552E+03	 4.64798913515E-01	-6.97419521979E+01	 8.52465503421E-01	 1.62885228719E+01	 8.52528604001E-01	 1.63353265738E+01	 4.81278427111E-01	-7.72085809529E+01
2.93198880744E+03	 4.46849771478E-01	-7.15140870620E+01	 8.62015862356E-01	 1.46163925938E+01	 8.62308667934E-01	 1.46066834316E+01	 4.60347852375E-01	-7.89441078302E+01
3.07086285968E+03	 4.24756824165E-01	-7.26041370352E+01	 8.71750983048E-01	 1.29125579608E+01	 8.70716092072E-01	 1.30305154441E+01	 4.41400158676E-01	-8.03580465100E+01
3.21631470045E+03	 4.02611669363E-01	-7.50925636559E+01	 8.81643145260E-01	 1.13350882685E+01	 8.80201175856E-01	 1.12918682531E+01	 4.19006846357E-01	-8.19511743954E+01
3.36865588763E+03	 3.84689668758E-01	-7.67414304543E+01	 8.88897612800E-01	 9.56873025907E+00	 8.88852691772E-01	 9.60720578876E+00	 4.03373939633E-01	-8.29529773157E+01
3.52821273604E+03	 3.59648706020E-01	-7.87882370411E+01	 8.98490956409E-01	 7.99127093513E+00	 8.98358814697E-01	 8.02307462118E+00	 3.80940448173E-01	-8.43602039050E+01
3.69532701648E+03	 3.42629223010E-01	-8.14195987327E+01	 9.06661042034E-01	 6.12755258752E+00	 9.06129273654E-01	 6.12098936436E+00	 3.57130093124E-01	-8.50270944458E+01
3.87035668774E+03	 3.13919856320E-01	-8.33443566258E+01	 9.13021424937E-01	 4.44272065290E+00	 9.12043778073E-01	 4.58675470802E+00	 3.36890163390E-01	-8.58659161351E+01
4.05367666340E+03	 2.96681066469E-01	-8.72384594971E+01	 9.21384164777E-01	 2.54126186108E+00	 9.20600044710E-01	 2.71822288900E+00	 3.12499984622E-01	-8.62505044146E+01
4.24567961487E+03	 2.71786362549E-01	-9.01789632430E+01	 9.26646838201E-01	 8.71580379217E-01	 9.26344794091E-01	 9.71034727026E-01	 2.89992269996E-01	-8.67929010434E+01
4.44677681248E+03	 2.53828212646E-01	-9.43954819085E+01	 9.34018878313E-01	-1.07960793391E+00	 9.32631216064E-01	-9.49274195598E-01	 2.66609725247E-01	-8.61347914204E+01
4.65739900645E+03	 2.31941700344E-01	-9.83177368462E+01	 9.39046619000E-01	-2.86463105805E+00	 9.39317203689E-01	-2.80418873887E+00	 2.43647361933E-01	-8.62702658939E+01
4.87799734955E+03	 2.13178564742E-01	-1.02827942303E+02	 9.44189163658E-01	-4.94957876644E+00	 9.43940996510E-01	-4.82600166701E+00	 2.23841063785E-01	-8.54972833364E+01
5.10904436344E+03	 1.96373638692E-01	-1.07418380257E+02	 9.46387636896E-01	-6.88437176514E+00	 9.45652465959E-01	-6.84503863592E+00	 2.03219723543E-01	-8.48990052806E+01
5.35103495085E+03	 1.82057027710E-01	-1.12098705798E+02	 9.49818450782E-01	-8.85914333728E+00	 9.50144756315E-01	-8.88315494757E+00	 1.88226476364E-01	-8.43368034610E+01
5.60448745564E+03	 1.72202539147E-01	-1.16056326690E+02	 9.50904220452E-01	-1.09501952811E+01	 9.52379056142E-01	-1.08158595235E+01	 1.73381541471E-01	-8.49652994125E+01
5.86994477310E+03	 1.63351143848E-01	-1.18986375517E+02	 9.53547307462E-01	-1.30165519942E+01	 9.50922900817E-01	-1.29264407298E+01	 1.63529613142E-01	-8.71685522883E+01
6.14797551284E+03	 1.57412889445E-01	-1.19742692370E+02	 9.54939686162E-01	-1.50191633263E+01	 9.54239895122E-01	-1.49274073239E+01	 1.55960583897E-01	-9.08112625603E+01
6.43917521672E+03	 1.54959490660E-01	-1.19605615327E+02	 9.53902574847E-01	-1.70841795607E+01	 9.51330067873E-01	-1.69437134293E+01	 1.49556037021E-01	-9.68136494343E+01
6.74416763454E+03	 1.59901254050E-01	-1.17161087957E+02	 9.52451818987E-01	-1.91438698240E+01	 9.51238781209E-01	-1.91354023367E+01	 1.50237314611E-01	-1.03678454953E+02
7.06360606008E+03	 1.66801600664E-01	-1.13944733448E+02	 9.53388173327E-01	-2.12585993520E+01	 9.49359118500E-01	-2.11850086448E+01	 1.55108994367E-01	-1.12016437780E+02
7.39817473048E+03	 1.77155210549E-01	-1.10772258644E+02	 9.48630128655E-01	-2.34605667894E+01	 9.48810723123E-01	-2.35576626658E+01	 1.64464216723E-01	-1.19382496310E+02
7.74859029188E+03	 1.92722564323E-01	-1.09849887936E+02	 9.43680226810E-01	-2.60508476765E+01	 9.45700287302E-01	-2.58135061786E+01	 1.80125585609E-01	-1.25596972156E+02
8.11560333442E+03	 2.07496187130E-01	-1.10651479403E+02	 9.41650798566E-01	-2.84293617036E+01	 9.42782128581E-01	-2.83180950860E+01	 1.94668380622E-01	-1.28620768138E+02
8.50000000000E+03	 2.22997721531E-01	-1.13481341325E+02	 9.39078164375E-01	-3.09474271519E+01	 9.39825758848E-01	-3.07506828184E+01	 2.13152672596E-01	-1.28790773518E+02
