!--------------------------------------------------
! S-parameter Generated by TDK Corporation
! Copyright(C) 2015 TDK Corporation.
! All Rights Reserved.
!--------------------------------------------------
! TDK P/N: CGJ3E2C0G1H020C080AA (Multilayer Ceramic Chip Capacitors)
! Property: C=2pF
! Size(LxWxT): 1.6x0.8x0.8mm, 0.063x0.031x0.031inches
! Model Type: s2p (Touchstone File Format Version 1.0)
! Frequency: DC=Yes Start=0.3MHz Stop=8500MHz 225points Log-sweep
! Note: 
! Model Generated on Jun. 23, 2015
! Hash(MD5):
!--------------------------------------------------
! Port Assignments:
!
!  1 ---| |--- 2
!
!--------------------------------------------------
! Applicable Conditions:
!   Temperature = 25 degC
!   DC Bias Voltage = 0 V
!   Small Signal Operation
!--------------------------------------------------
! Terms and conditions regarding TDK Simulation Models
! (1)This simulation model is being provided solely for informational purposes. Please refer to the specifications of the products in terms of detailed characteristics of such products.
! (2)In no event shall TDK Corporation of any of its subsidiaries be liable for any loss or damage arising, directly or indirectly, 
!    From any information contained in this simulation model, including, but not limited to loss or damages arising from any inaccuracies, omissions or errors in connection with such information.
! (3)Any and all copyrights on this simulation model are owned by TDK Corporation.
!    Duplication or redistribution of this simulation model without prior written permission from TDK Corporation is prohibited.
! (4)This simulation model is subject to any modification or change without any prior notice.
! (5)Neither TDK Corporation nor any of its subsidiaries shall make any warranty, express or implied, 
!    Including but not limited to the correctness, implied warranties of merchantability and fitness for a particular purpose with respect to this simulation models.
! (6)The use of this simulation model shall be deemed to have consented to the terms and conditions hereof.
!--------------------------------------------------
# MHz S MA R 50
0.00000000000E+00	 9.99999990000E-01	 0.00000000000E+00	 9.99999990000E-09	 0.00000000000E+00	 9.99999990000E-09	 0.00000000000E+00	 9.99999990000E-01	 0.00000000000E+00
3.00000000000E-01	 9.71317352875E-01	 2.11827091958E+00	 4.63693858528E-02	-5.07384598152E+01	 4.63693858528E-02	-5.07384598152E+01	 9.71317352875E-01	 2.11827091958E+00
3.14113581859E-01	 9.97509395677E-01	 5.27397770542E-01	 9.57521453833E-03	-1.04277592944E+02	 9.57521453833E-03	-1.04277592944E+02	 9.97509395677E-01	 5.27397770542E-01
3.28891141027E-01	 9.88303939594E-01	 1.57273280349E+00	 2.96825235309E-02	-6.60118435203E+01	 2.96825235309E-02	-6.60118435203E+01	 9.88303939594E-01	 1.57273280349E+00
3.44363914499E-01	 9.92352183342E-01	 1.24060300688E+00	 2.31101211964E-02	-7.00652155349E+01	 2.31101211964E-02	-7.00652155349E+01	 9.92352183342E-01	 1.24060300688E+00
3.60564608821E-01	 9.97117923958E-01	 3.84415207759E-01	 7.10057676431E-03	-1.13367547106E+02	 7.10057676431E-03	-1.13367547106E+02	 9.97117923958E-01	 3.84415207759E-01
3.77527469228E-01	 9.95408947801E-01	-3.67957323678E-01	 7.92210071499E-03	 1.24854665319E+02	 7.92210071499E-03	 1.24854665319E+02	 9.95408947801E-01	-3.67957323678E-01
3.95288352031E-01	 9.99128691987E-01	 5.68570714900E-01	 1.15379125721E-02	-8.54352961544E+01	 1.15379125721E-02	-8.54352961544E+01	 9.99128691987E-01	 5.68570714900E-01
4.13884800412E-01	 9.98167340491E-01	 1.25576024165E-01	 2.76344283796E-03	-1.31330204998E+02	 2.76344283796E-03	-1.31330204998E+02	 9.98167340491E-01	 1.25576024165E-01
4.33356123781E-01	 9.99576951882E-01	-1.12999920903E+00	 1.97748165574E-02	 8.82136277593E+01	 1.97748165574E-02	 8.82136277593E+01	 9.99576951882E-01	-1.12999920903E+00
4.53743480871E-01	 9.96382694647E-01	-8.29637984466E-03	 3.61718074499E-03	-1.27113957846E+00	 3.61718074500E-03	-1.27113957058E+00	 9.96382694647E-01	-8.29637984466E-03
4.75089966739E-01	 9.97332342251E-01	-6.81235306096E-01	 1.23332768485E-02	 7.74789276472E+01	 1.23332768485E-02	 7.74789275816E+01	 9.97332342251E-01	-6.81235306096E-01
4.97440703859E-01	 9.97095644766E-01	 1.23291859553E-01	 3.55783813210E-03	-1.44508466932E+02	 3.55783813210E-03	-1.44508466932E+02	 9.97095644766E-01	 1.23291859553E-01
5.20842937505E-01	 9.99517504206E-01	-7.58281220564E-01	 1.38003334480E-02	 8.76375102538E+01	 1.38003334480E-02	 8.76375102538E+01	 9.99517504206E-01	-7.58281220564E-01
5.45346135619E-01	 9.95752483407E-01	 3.27722917171E-02	 4.25653057598E-03	-1.76027883870E+02	 4.25653057598E-03	-1.76027883870E+02	 9.95752483407E-01	 3.27722917322E-02
5.71002093374E-01	 9.89836091573E-01	 4.38049797543E-01	 1.26944589123E-02	-3.65961849998E+01	 1.26944589123E-02	-3.65961849998E+01	 9.89836091573E-01	 4.38049797543E-01
5.97865042662E-01	 9.96950696148E-01	 1.35214307127E-01	 3.84518090966E-03	-3.74879358690E+01	 3.84518090965E-03	-3.74879358690E+01	 9.96950696148E-01	 1.35214307127E-01
6.25991766729E-01	 9.93733788524E-01	-6.73521214963E-01	 1.33068909189E-02	 6.18052410509E+01	 1.33068909189E-02	 6.18052410509E+01	 9.93733788524E-01	-6.73521214963E-01
6.55441720205E-01	 9.97496027970E-01	-7.07913175150E-03	 2.72121431719E-03	 1.56859086405E+02	 2.72121431719E-03	 1.56859086405E+02	 9.97496027970E-01	-7.07913175150E-03
6.86277154778E-01	 9.99531117206E-01	 7.72656697501E-01	 1.36611424412E-02	-8.79545049544E+01	 1.36611424412E-02	-8.79545049544E+01	 9.99531116630E-01	 7.72656696926E-01
7.18563250784E-01	 9.96826981803E-01	 3.57814392261E-01	 7.10906848643E-03	-1.15959194011E+02	 7.10906848643E-03	-1.15959194011E+02	 9.96826981803E-01	 3.57814392261E-01
7.52368254986E-01	 9.93877540228E-01	-7.71543083160E-02	 6.28236692855E-03	 1.66886626731E+02	 6.28236692855E-03	 1.66886626731E+02	 9.93877540228E-01	-7.71543083470E-02
7.87763624836E-01	 9.96261994540E-01	-3.32466834701E-01	 5.99851130774E-03	 5.12676098462E+01	 5.99851130774E-03	 5.12676098462E+01	 9.96261994540E-01	-3.32466834701E-01
8.24824179518E-01	 9.96371456768E-01	-2.94725988353E-01	 6.29247258551E-03	 5.46489755988E+01	 6.29247258551E-03	 5.46489755988E+01	 9.96371456768E-01	-2.94725988353E-01
8.63628258107E-01	 9.93779611266E-01	 1.44053465018E-01	 6.69912580132E-03	-2.17426705293E+01	 6.69912580132E-03	-2.17426705195E+01	 9.93779611266E-01	 1.44053465018E-01
9.04257885162E-01	 9.95619672183E-01	-3.21000285426E-01	 7.14555069915E-03	 5.20436272295E+01	 7.14555069915E-03	 5.20436272295E+01	 9.95619672183E-01	-3.21000285426E-01
9.46798944108E-01	 9.98948476523E-01	-5.97873350584E-02	 1.47817986065E-03	 1.35201251623E+02	 1.47817986065E-03	 1.35201251623E+02	 9.98948476523E-01	-5.97873350584E-02
9.91341358780E-01	 9.99971729130E-01	 9.83730653242E-02	 1.72227936932E-03	-8.90436922545E+01	 1.72227936932E-03	-8.90436922545E+01	 9.99971729130E-01	 9.83730653242E-02
1.03797928350E+00	 9.96685909126E-01	-1.59404640400E-01	 4.47266706306E-03	 1.37548935580E+02	 4.47266706306E-03	 1.37548935580E+02	 9.96685909126E-01	-1.59404640400E-01
1.08681130212E+00	 9.94989132454E-01	 1.37538364781E-01	 5.54939883766E-03	-2.54056211398E+01	 5.54939883766E-03	-2.54056211398E+01	 9.94989132454E-01	 1.37538364781E-01
1.13794063638E+00	 9.98495353157E-01	 7.03543343781E-02	 1.93176937570E-03	-1.41007171905E+02	 1.93176937570E-03	-1.41007171905E+02	 9.98495353157E-01	 7.03543343781E-02
1.19147536412E+00	 9.95786573429E-01	-1.03847227155E-01	 4.58686807476E-03	 2.32598679723E+01	 4.58686807476E-03	 2.32598679723E+01	 9.95786573429E-01	-1.03847227155E-01
1.24752864774E+00	 9.94983404266E-01	-1.66131077323E-01	 5.80376645074E-03	 3.01267370676E+01	 5.80376645074E-03	 3.01267370676E+01	 9.94983404091E-01	-1.66131077323E-01
1.30621897337E+00	 9.98806270668E-01	-1.30338193793E-01	 2.68970495923E-03	 1.16124265396E+02	 2.68970495923E-03	 1.16124265396E+02	 9.98806270668E-01	-1.30338193793E-01
1.36767040140E+00	 9.97493651107E-01	 2.12483093726E-01	 4.52668144243E-03	-5.62908396063E+01	 4.52668144243E-03	-5.62908396063E+01	 9.97493651107E-01	 2.12483093726E-01
1.43201282862E+00	 9.99755973560E-01	 6.72833269776E-02	 1.31433477044E-03	-1.00551272019E+02	 1.31433477044E-03	-1.00551272019E+02	 9.99755973560E-01	 6.72833269776E-02
1.49938226288E+00	 9.99498007897E-01	-8.23779418694E-03	 5.79366153691E-04	 1.49834683629E+02	 5.79366153691E-04	 1.49834683629E+02	 9.99498007897E-01	-8.23779417983E-03
1.56992111057E+00	 9.98142514968E-01	-4.68948247360E-02	 2.03269718576E-03	 2.40098371287E+01	 2.03269718576E-03	 2.40098371287E+01	 9.98142514968E-01	-4.68948247360E-02
1.64377847759E+00	 9.98401718143E-01	-3.00107866950E-01	 5.47181644114E-03	 7.28776183763E+01	 5.47181644114E-03	 7.28776183763E+01	 9.98401718143E-01	-3.00107866950E-01
1.72111048459E+00	 9.99094176018E-01	-4.31210316753E-02	 1.36514496441E-03	 4.84720811280E+01	 1.36514496441E-03	 4.84720811280E+01	 9.99094175900E-01	-4.31210316753E-02
1.80208059697E+00	 9.99150478734E-01	-1.28357520333E-01	 2.40320462722E-03	 6.92603318732E+01	 2.40320462722E-03	 6.92603318479E+01	 9.99150478489E-01	-1.28357520332E-01
1.88685997037E+00	 9.99946632110E-01	 1.43964129898E-01	 2.60207713714E-03	-9.09346832989E+01	 2.60207713714E-03	-9.09346832989E+01	 9.99946632110E-01	 1.43964129898E-01
1.97562781253E+00	 9.99821808564E-01	-7.97361384655E-02	 1.40218191861E-03	 8.27003223665E+01	 1.40218191861E-03	 8.27003223665E+01	 9.99821808060E-01	-7.97361384653E-02
2.06857176205E+00	 9.99736798907E-01	 1.28548937840E-02	 7.58290068655E-04	-6.97781513915E+01	 7.58290068655E-04	-6.97781513862E+01	 9.99736798907E-01	 1.28548937476E-02
2.16588828503E+00	 9.99458520438E-01	-1.76904354791E-01	 3.17467520080E-03	 9.95356312063E+01	 3.17467520080E-03	 9.95356312063E+01	 9.99458520438E-01	-1.76904354791E-01
2.26778309039E+00	 9.98718677532E-01	-1.40206310327E-01	 2.75406146921E-03	 1.17492666265E+02	 2.75406146921E-03	 1.17492666265E+02	 9.98718677532E-01	-1.40206310327E-01
2.37447156467E+00	 9.99643014546E-01	-1.53788733586E-01	 2.71111914278E-03	 8.23781758652E+01	 2.71111914278E-03	 8.23781758652E+01	 9.99643014546E-01	-1.53788733586E-01
2.48617922734E+00	 9.99629766705E-01	-1.48594202442E-01	 2.62094634532E-03	 8.18602733255E+01	 2.62094634532E-03	 8.18602733255E+01	 9.99629766705E-01	-1.48594202442E-01
2.60314220747E+00	 9.99976606002E-01	-1.12666569089E-01	 2.00955189759E-03	 9.04682711408E+01	 2.00955189759E-03	 9.04682711408E+01	 9.99976606002E-01	-1.12666569089E-01
2.72560774293E+00	 9.99976429828E-01	-1.59421344079E-01	 2.81362292521E-03	 8.94615647059E+01	 2.81362292521E-03	 8.94615647059E+01	 9.99976429828E-01	-1.59421344079E-01
2.85383470291E+00	 9.99021431982E-01	-2.39053701852E-01	 4.31316998966E-03	 1.02740270020E+02	 4.31316998966E-03	 1.02740270020E+02	 9.99021431982E-01	-2.39053701852E-01
2.98809413521E+00	 9.99709295540E-01	-2.00155148466E-01	 3.52996146447E-03	 8.51930838355E+01	 3.52996146447E-03	 8.51930838355E+01	 9.99709295540E-01	-2.00155148466E-01
3.12866983915E+00	 9.99736520285E-01	-3.94017147912E-01	 6.88242160488E-03	 9.15945792299E+01	 6.88242160488E-03	 9.15945792299E+01	 9.99736520285E-01	-3.94017147912E-01
3.27585896543E+00	 9.98291188937E-01	-2.67713854490E-01	 4.97105524858E-03	 6.97728310093E+01	 4.97105524858E-03	 6.97728310093E+01	 9.98291188937E-01	-2.67713854490E-01
3.42997264432E+00	 9.99520110120E-01	-2.26861483652E-01	 4.00048891309E-03	 9.65345573901E+01	 4.00048891309E-03	 9.65345573901E+01	 9.99520110120E-01	-2.26861483652E-01
3.59133664328E+00	 9.99561168968E-01	-2.54022946194E-01	 4.45420069434E-03	 8.42319375816E+01	 4.45420069434E-03	 8.42319375816E+01	 9.99561168968E-01	-2.54022946194E-01
3.76029205561E+00	 9.99631700850E-01	-3.18383481516E-01	 5.56943657324E-03	 9.33037146789E+01	 5.56943657324E-03	 9.33037146789E+01	 9.99631700850E-01	-3.18383481516E-01
3.93719602141E+00	 9.99350783172E-01	-2.84683704229E-01	 5.03260658569E-03	 8.24579054260E+01	 5.03260658569E-03	 8.24579054260E+01	 9.99350782721E-01	-2.84683704229E-01
4.12242248255E+00	 9.99511886528E-01	-3.27294844258E-01	 5.73206048475E-03	 8.49614781529E+01	 5.73206048475E-03	 8.49614781529E+01	 9.99511886528E-01	-3.27294844258E-01
4.31636297310E+00	 9.99532286182E-01	-2.98282864426E-01	 5.22989240875E-03	 9.46723037358E+01	 5.22989240875E-03	 9.46723037358E+01	 9.99532286182E-01	-2.98282864426E-01
4.51942744694E+00	 9.99838499357E-01	-3.81963433609E-01	 6.66812143700E-03	 8.84297986886E+01	 6.66812143700E-03	 8.84297986886E+01	 9.99838499357E-01	-3.81963433609E-01
4.73204514437E+00	 9.99813027055E-01	-4.10899622398E-01	 7.17338991680E-03	 9.08692196545E+01	 7.17338991680E-03	 9.08692196545E+01	 9.99813027055E-01	-4.10899622398E-01
4.95466549939E+00	 9.99223455484E-01	-3.48163978213E-01	 6.12371103858E-03	 8.25698699924E+01	 6.12371103858E-03	 8.25698699924E+01	 9.99223455484E-01	-3.48163978213E-01
5.18775908975E+00	 9.99223521287E-01	-4.10602325983E-01	 7.20716666666E-03	 8.36179040612E+01	 7.20716666666E-03	 8.36179040612E+01	 9.99223521287E-01	-4.10602325983E-01
5.43181863168E+00	 9.99737711261E-01	-4.14713981474E-01	 7.24432576369E-03	 9.14448407394E+01	 7.24432576370E-03	 9.14448407394E+01	 9.99737711261E-01	-4.14713981474E-01
5.68736002135E+00	 9.98151746121E-01	-4.35980355876E-01	 7.82647456059E-03	 7.61300722432E+01	 7.82647456059E-03	 7.61300722432E+01	 9.98151746121E-01	-4.35980355876E-01
5.95492342542E+00	 9.99183090316E-01	-4.28619004343E-01	 7.52221333812E-03	 8.35588007930E+01	 7.52221333812E-03	 8.35588007930E+01	 9.99183090071E-01	-4.28619004344E-01
6.23507442285E+00	 9.99938277584E-01	-4.51174469950E-01	 7.87481400125E-03	 8.93326165728E+01	 7.87481400125E-03	 8.93326165728E+01	 9.99938277584E-01	-4.51174469950E-01
6.52840520039E+00	 9.99193726947E-01	-5.15260401279E-01	 9.02568924928E-03	 8.46236895343E+01	 9.02568924928E-03	 8.46236895343E+01	 9.99193726947E-01	-5.15260401279E-01
6.83553580441E+00	 9.99549183077E-01	-4.84915910786E-01	 8.47356042036E-03	 8.67146111792E+01	 8.47356042036E-03	 8.67146111792E+01	 9.99549183077E-01	-4.84915910786E-01
7.15711545149E+00	 9.99025272356E-01	-5.52284448761E-01	 9.68357020333E-03	 8.39528180377E+01	 9.68357020333E-03	 8.39528180377E+01	 9.99025272356E-01	-5.52284448761E-01
7.49382390082E+00	 9.98834692868E-01	-6.03992045145E-01	 1.06014669711E-02	 8.34151324086E+01	 1.06014669711E-02	 8.34151324086E+01	 9.98834692868E-01	-6.03992045145E-01
7.84637289102E+00	 9.99279674346E-01	-5.91966781760E-01	 1.03534984748E-02	 8.57201595137E+01	 1.03534984748E-02	 8.57201595137E+01	 9.99279674346E-01	-5.91966781760E-01
8.21550764466E+00	 9.99926857907E-01	-6.14337271498E-01	 1.07220020991E-02	 8.94640013114E+01	 1.07220020991E-02	 8.94640013114E+01	 9.99926857907E-01	-6.14337271498E-01
8.60200844352E+00	 9.99297001816E-01	-6.47535644194E-01	 1.13193844594E-02	 8.61206752591E+01	 1.13193844594E-02	 8.61206752591E+01	 9.99297001816E-01	-6.47535644194E-01
9.00669227791E+00	 9.99782940662E-01	-6.67386369945E-01	 1.16487599960E-02	 8.86035510108E+01	 1.16487599960E-02	 8.86035510108E+01	 9.99782940662E-01	-6.67386369945E-01
9.43041457372E+00	 9.99483709705E-01	-7.15861054161E-01	 1.25015703925E-02	 8.72798299845E+01	 1.25015703925E-02	 8.72798299845E+01	 9.99483709705E-01	-7.15861054161E-01
9.87407100055E+00	 9.99644494741E-01	-7.45890489309E-01	 1.30206689929E-02	 8.80669405036E+01	 1.30206689929E-02	 8.80669405036E+01	 9.99644494741E-01	-7.45890489309E-01
1.03385993650E+01	 9.99573748515E-01	-7.89229297717E-01	 1.37782479168E-02	 8.78367734529E+01	 1.37782479168E-02	 8.78367734529E+01	 9.99573748515E-01	-7.89229297717E-01
1.08249815932E+01	 9.99505465584E-01	-8.33423294527E-01	 1.45506210613E-02	 8.76395823596E+01	 1.45506210613E-02	 8.76395823596E+01	 9.99505465091E-01	-8.33423294526E-01
1.13342458060E+01	 9.99691495174E-01	-8.78589210099E-01	 1.53348954996E-02	 8.84117334336E+01	 1.53348954996E-02	 8.84117334336E+01	 9.99691495174E-01	-8.78589210099E-01
1.18674684926E+01	 9.99638331539E-01	-8.98500026540E-01	 1.56829312499E-02	 8.82330138440E+01	 1.56829312499E-02	 8.82330138440E+01	 9.99638331539E-01	-8.98500026540E-01
1.24257767861E+01	 9.99672637169E-01	-9.55683209513E-01	 1.66800836351E-02	 8.84010740969E+01	 1.66800836351E-02	 8.84010740969E+01	 9.99672636259E-01	-9.55683209512E-01
1.30103508455E+01	 9.99586159200E-01	-9.97357588409E-01	 1.74082389825E-02	 8.81424613499E+01	 1.74082389825E-02	 8.81424613499E+01	 9.99586159200E-01	-9.97357588409E-01
1.36224263511E+01	 9.99725295634E-01	-1.04766435021E+00	 1.82844655113E-02	 8.86184979497E+01	 1.82844655113E-02	 8.86184979497E+01	 9.99725295634E-01	-1.04766435021E+00
1.42632971158E+01	 9.99716884794E-01	-1.10008232717E+00	 1.91991099657E-02	 8.86080517608E+01	 1.91991099657E-02	 8.86080517608E+01	 9.99716884109E-01	-1.10008232717E+00
1.49343178205E+01	 9.99739213550E-01	-1.15327220368E+00	 2.01271158830E-02	 8.86838482586E+01	 2.01271158830E-02	 8.86838482586E+01	 9.99739213550E-01	-1.15327220368E+00
1.56369068774E+01	 9.99640107091E-01	-1.20699498928E+00	 2.10649048662E-02	 8.84203337481E+01	 2.10649048662E-02	 8.84203337481E+01	 9.99640107091E-01	-1.20699498928E+00
1.63725494282E+01	 9.99569903844E-01	-1.26897265242E+00	 2.21466822589E-02	 8.82553957543E+01	 2.21466822589E-02	 8.82553957543E+01	 9.99569903844E-01	-1.26897265242E+00
1.71428004835E+01	 9.99691891659E-01	-1.33160291175E+00	 2.32387695075E-02	 8.85770441800E+01	 2.32387695075E-02	 8.85770441800E+01	 9.99691891659E-01	-1.33160291175E+00
1.79492882099E+01	 9.99625901065E-01	-1.39511687380E+00	 2.43470732198E-02	 8.84244614273E+01	 2.43470732198E-02	 8.84244614273E+01	 9.99625901065E-01	-1.39511687380E+00
1.87937173714E+01	 9.99674472547E-01	-1.45973934316E+00	 2.54744762086E-02	 8.85402606568E+01	 2.54744762086E-02	 8.85402606568E+01	 9.99674472547E-01	-1.45973934316E+00
1.96778729333E+01	 9.99641295334E-01	-1.53254410347E+00	 2.67447315272E-02	 8.84674558965E+01	 2.67447315272E-02	 8.84674558965E+01	 9.99641295334E-01	-1.53254410347E+00
2.06036238348E+01	 9.99557735662E-01	-1.60751435494E+00	 2.80527532391E-02	 8.82950429920E+01	 2.80527532391E-02	 8.82950429920E+01	 9.99557735662E-01	-1.60751435494E+00
2.15729269401E+01	 9.99500537511E-01	-1.68053135035E+00	 2.93266584749E-02	 8.81859413629E+01	 2.93266584749E-02	 8.81859413629E+01	 9.99500537511E-01	-1.68053135035E+00
2.25878311744E+01	 9.99426272641E-01	-1.76475710126E+00	 3.07960794673E-02	 8.80521326257E+01	 3.07960794673E-02	 8.80521326257E+01	 9.99426271980E-01	-1.76475710126E+00
2.36504818554E+01	 9.99371185697E-01	-1.85436574131E+00	 3.23592725622E-02	 8.79612761781E+01	 3.23592725622E-02	 8.79612761781E+01	 9.99371185697E-01	-1.85436574131E+00
2.47631252277E+01	 9.99329705510E-01	-1.93949755020E+00	 3.38442570949E-02	 8.78972744864E+01	 3.38442570949E-02	 8.78972744864E+01	 9.99329705510E-01	-1.93949755020E+00
2.59281132109E+01	 9.99206443139E-01	-2.03159114882E+00	 3.54508691873E-02	 8.77033667673E+01	 3.54508691873E-02	 8.77033667673E+01	 9.99206443139E-01	-2.03159114882E+00
2.71479083718E+01	 9.99107835302E-01	-2.13064984213E+00	 3.71787839930E-02	 8.75614177137E+01	 3.71787839930E-02	 8.75614177137E+01	 9.99107835302E-01	-2.13064984213E+00
2.84250891288E+01	 9.99039956016E-01	-2.23148878575E+00	 3.89374628644E-02	 8.74731645733E+01	 3.89374628644E-02	 8.74731645733E+01	 9.99039956016E-01	-2.23148878575E+00
2.97623552030E+01	 9.98935802724E-01	-2.33339144921E+00	 4.07147383080E-02	 8.73372610205E+01	 4.07147383080E-02	 8.73372610205E+01	 9.98935802724E-01	-2.33339144921E+00
3.11625333246E+01	 9.98798107319E-01	-2.44360859513E+00	 4.26370429769E-02	 8.71645863487E+01	 4.26370429769E-02	 8.71645863487E+01	 9.98798107319E-01	-2.44360859513E+00
3.26285832079E+01	 9.98697816687E-01	-2.55859562866E+00	 4.46420890765E-02	 8.70508820991E+01	 4.46420890765E-02	 8.70508820991E+01	 9.98697816687E-01	-2.55859562866E+00
3.41636038081E+01	 9.98501078713E-01	-2.67935052881E+00	 4.67481515991E-02	 8.68246202965E+01	 4.67481515991E-02	 8.68246202965E+01	 9.98501078713E-01	-2.67935052881E+00
3.57708398712E+01	 9.98365806072E-01	-2.79692252931E+00	 4.87980744388E-02	 8.66841534401E+01	 4.87980744388E-02	 8.66841534401E+01	 9.98365806062E-01	-2.79692252931E+00
3.74536887935E+01	 9.98250799513E-01	-2.93187672739E+00	 5.11504072317E-02	 8.65760866011E+01	 5.11504072317E-02	 8.65760866011E+01	 9.98250799513E-01	-2.93187672739E+00
3.92157078025E+01	 9.98123257022E-01	-3.06840802798E+00	 5.35299972543E-02	 8.64584053839E+01	 5.35299972543E-02	 8.64584053117E+01	 9.98123257022E-01	-3.06840802798E+00
4.10606214766E+01	 9.97962452829E-01	-3.20918275234E+00	 5.59834275543E-02	 8.63114790242E+01	 5.59834275543E-02	 8.63114790241E+01	 9.97962452829E-01	-3.20918275234E+00
4.29923296179E+01	 9.97799183926E-01	-3.36024214622E+00	 5.86155847611E-02	 8.61700144729E+01	 5.86155847611E-02	 8.61700144729E+01	 9.97799183926E-01	-3.36024214622E+00
4.50149154958E+01	 9.97628415628E-01	-3.51615425539E+00	 6.13318383459E-02	 8.60278308134E+01	 6.13318383459E-02	 8.60278308134E+01	 9.97628415628E-01	-3.51615425539E+00
4.71326544782E+01	 9.97447087874E-01	-3.67664970524E+00	 6.41274475019E-02	 8.58821971700E+01	 6.41274475019E-02	 8.58821971700E+01	 9.97447087874E-01	-3.67664970524E+00
4.93500230689E+01	 9.97254070566E-01	-3.84574092514E+00	 6.70721997380E-02	 8.57329660801E+01	 6.70721997380E-02	 8.57329660801E+01	 9.97254069612E-01	-3.84574092514E+00
5.16717083700E+01	 9.97088332509E-01	-4.02387246997E+00	 7.01734511154E-02	 8.56123227203E+01	 7.01734511154E-02	 8.56123227203E+01	 9.97088331596E-01	-4.02387246997E+00
5.41026179895E+01	 9.96870159922E-01	-4.20906061307E+00	 7.33971052339E-02	 8.54539204989E+01	 7.33971052339E-02	 8.54539204989E+01	 9.96870159922E-01	-4.20906061307E+00
5.66478904155E+01	 9.96599736302E-01	-4.40351455301E+00	 7.67814111588E-02	 8.52626912370E+01	 7.67814111588E-02	 8.52626912370E+01	 9.96599736302E-01	-4.40351455301E+00
5.93129058772E+01	 9.96352542139E-01	-4.60838586497E+00	 8.03457943343E-02	 8.50966748682E+01	 8.03457943343E-02	 8.50966748682E+01	 9.96352542139E-01	-4.60838586497E+00
6.21032977185E+01	 9.96057706395E-01	-4.82396068441E+00	 8.40954245194E-02	 8.49041403712E+01	 8.40954245194E-02	 8.49041403712E+01	 9.96057706021E-01	-4.82396068440E+00
6.50249643053E+01	 9.95831873893E-01	-5.04737198507E+00	 8.79797503559E-02	 8.47641413454E+01	 8.79797503559E-02	 8.47641413454E+01	 9.95831873893E-01	-5.04737198507E+00
6.80840814940E+01	 9.95483858889E-01	-5.28119187037E+00	 9.20440257946E-02	 8.45506680238E+01	 9.20440257946E-02	 8.45506680238E+01	 9.95483858889E-01	-5.28119187037E+00
7.12871156855E+01	 9.95156210449E-01	-5.52853408897E+00	 9.63415545798E-02	 8.43577936865E+01	 9.63415545798E-02	 8.43577936865E+01	 9.95156209480E-01	-5.52853408897E+00
7.46408374946E+01	 9.94757424364E-01	-5.78832426989E+00	 1.00853556083E-01	 8.41305143256E+01	 1.00853556083E-01	 8.41305143256E+01	 9.94757424364E-01	-5.78832426989E+00
7.81523360612E+01	 9.94336182427E-01	-6.05980262169E+00	 1.05566361611E-01	 8.38994506671E+01	 1.05566361611E-01	 8.38994506671E+01	 9.94336182427E-01	-6.05980262169E+00
8.18290340361E+01	 9.93857669447E-01	-6.34481601649E+00	 1.10511625089E-01	 8.36468077358E+01	 1.10511625089E-01	 8.36468077358E+01	 9.93857669447E-01	-6.34481601649E+00
8.56787032704E+01	 9.93283416522E-01	-6.64389988835E+00	 1.15698117803E-01	 8.33561001117E+01	 1.15698117803E-01	 8.33561001117E+01	 9.93283416522E-01	-6.64389988835E+00
8.97094812444E+01	 9.92633589118E-01	-6.95830185987E+00	 1.21146843767E-01	 8.30416981401E+01	 1.21146843767E-01	 8.30416981401E+01	 9.92633589118E-01	-6.95830185987E+00
9.39298882679E+01	 9.91921327072E-01	-7.28741904212E+00	 1.26846682653E-01	 8.27125809579E+01	 1.26846682653E-01	 8.27125809579E+01	 9.91921327072E-01	-7.28741904212E+00
9.83488454915E+01	 9.91144569179E-01	-7.63025664571E+00	 1.32779678372E-01	 8.23697433543E+01	 1.32779678372E-01	 8.23697433543E+01	 9.91144569179E-01	-7.63025664571E+00
1.02975693763E+02	 9.90291462325E-01	-7.98995506737E+00	 1.38999351246E-01	 8.20100449326E+01	 1.38999351246E-01	 8.20100449326E+01	 9.90291462325E-01	-7.98995506737E+00
1.07820213375E+02	 9.89354045598E-01	-8.36750040553E+00	 1.45521725047E-01	 8.16324995945E+01	 1.45521725047E-01	 8.16324995945E+01	 9.89354045598E-01	-8.36750040556E+00
1.12892644733E+02	 9.88249058069E-01	-8.76233465695E+00	 1.52336052605E-01	 8.12080697260E+01	 1.52336052605E-01	 8.12080697260E+01	 9.88249058069E-01	-8.76233465695E+00
1.18203710009E+02	 9.87011885315E-01	-9.16785073908E+00	 1.59327257973E-01	 8.07555711052E+01	 1.59327257973E-01	 8.07555711052E+01	 9.87011885315E-01	-9.16785073908E+00
1.23764635800E+02	 9.85621790013E-01	-9.59452340032E+00	 1.66674808386E-01	 8.02716881239E+01	 1.66674808386E-01	 8.02716881239E+01	 9.85621790013E-01	-9.59452340032E+00
1.29587176862E+02	 9.84066911402E-01	-1.00374410728E+01	 1.74292646984E-01	 7.97567153652E+01	 1.74292646984E-01	 7.97567153652E+01	 9.84066910620E-01	-1.00374410728E+01
1.35683640957E+02	 9.82479023294E-01	-1.04944112008E+01	 1.82141164375E-01	 7.92562391279E+01	 1.82141164375E-01	 7.92562391279E+01	 9.82479023294E-01	-1.04944112008E+01
1.42066914868E+02	 9.80751795352E-01	-1.09709848462E+01	 1.90314155327E-01	 7.87367135486E+01	 1.90314155327E-01	 7.87367135486E+01	 9.80751795352E-01	-1.09709848462E+01
1.48750491643E+02	 9.78990686930E-01	-1.14651591502E+01	 1.98774609376E-01	 7.82310031497E+01	 1.98774609376E-01	 7.82310031497E+01	 9.78990686930E-01	-1.14651591502E+01
1.55748499111E+02	 9.77105809913E-01	-1.19799859089E+01	 2.07572771284E-01	 7.77126890904E+01	 2.07572771284E-01	 7.77126890904E+01	 9.77105809913E-01	-1.19799859089E+01
1.63075729750E+02	 9.75145593492E-01	-1.25236308036E+01	 2.16844614821E-01	 7.71962657008E+01	 2.16844614821E-01	 7.71962657008E+01	 9.75145593492E-01	-1.25236308036E+01
1.70747671953E+02	 9.72974004160E-01	-1.30908568130E+01	 2.26498006824E-01	 7.66467809221E+01	 2.26498006824E-01	 7.66467809221E+01	 9.72974004160E-01	-1.30908568130E+01
1.78780542771E+02	 9.70712405462E-01	-1.36869737410E+01	 2.36618676077E-01	 7.60976224185E+01	 2.36618676077E-01	 7.60976224185E+01	 9.70712405462E-01	-1.36869737410E+01
1.87191322188E+02	 9.68226170352E-01	-1.43146889422E+01	 2.47248238810E-01	 7.55172483281E+01	 2.47248238810E-01	 7.55172483281E+01	 9.68226170352E-01	-1.43146889422E+01
1.95997789018E+02	 9.65444792280E-01	-1.49684681117E+01	 2.58287913683E-01	 7.48934743856E+01	 2.58287913683E-01	 7.48934743856E+01	 9.65444792280E-01	-1.49684681117E+01
2.05218558483E+02	 9.62783830737E-01	-1.52301282734E+01	 2.62704656825E-01	 7.43132320467E+01	 2.62704656825E-01	 7.43132320467E+01	 9.62783830737E-01	-1.52301282734E+01
2.14873121564E+02	 9.59544734215E-01	-1.59188312682E+01	 2.74283097370E-01	 7.36413358602E+01	 2.74283097370E-01	 7.36413358602E+01	 9.59544734215E-01	-1.59188312682E+01
2.24981886198E+02	 9.55959414105E-01	-1.66318783079E+01	 2.86229379689E-01	 7.29273390668E+01	 2.86229379689E-01	 7.29273390668E+01	 9.55959414105E-01	-1.66318783079E+01
2.35566220424E+02	 9.52055352578E-01	-1.73675408676E+01	 2.98508748120E-01	 7.21809913212E+01	 2.98508748120E-01	 7.21809913212E+01	 9.52055352578E-01	-1.73675408676E+01
2.46648497541E+02	 9.47935925194E-01	-1.81273868992E+01	 3.11139536154E-01	 7.14252850448E+01	 3.11139536154E-01	 7.14252850448E+01	 9.47935925194E-01	-1.81273868992E+01
2.58252143409E+02	 9.43513917689E-01	-1.89160003925E+01	 3.24190764238E-01	 7.06456925010E+01	 3.24190764238E-01	 7.06456925010E+01	 9.43513917689E-01	-1.89160003925E+01
2.70401685963E+02	 9.38827985310E-01	-1.97371180590E+01	 3.37713447600E-01	 6.98517898323E+01	 3.37713447600E-01	 6.98517898323E+01	 9.38827985310E-01	-1.97371180590E+01
2.83122807062E+02	 9.33766852884E-01	-2.05986461279E+01	 3.51826684797E-01	 6.90267804149E+01	 3.51826684797E-01	 6.90267804149E+01	 9.33766852884E-01	-2.05986461279E+01
2.96442396774E+02	 9.28151717186E-01	-2.14958242154E+01	 3.66439762411E-01	 6.81460362812E+01	 3.66439762411E-01	 6.81460362812E+01	 9.28151717186E-01	-2.14958242154E+01
3.10388610219E+02	 9.21966082838E-01	-2.24207482549E+01	 3.81411895685E-01	 6.72128200623E+01	 3.81411895685E-01	 6.72128200623E+01	 9.21966082838E-01	-2.24207482549E+01
3.24990927080E+02	 9.15196105907E-01	-2.33685209685E+01	 3.96652112586E-01	 6.62308292306E+01	 3.96652112586E-01	 6.62308292306E+01	 9.15196105907E-01	-2.33685209685E+01
3.40280213922E+02	 9.08053912176E-01	-2.43328854482E+01	 4.12047891617E-01	 6.52346334385E+01	 4.12047891617E-01	 6.52346334385E+01	 9.08053912176E-01	-2.43328854482E+01
3.56288789436E+02	 9.00618824897E-01	-2.53259698348E+01	 4.27778921137E-01	 6.42363854380E+01	 4.27778921137E-01	 6.42363854380E+01	 9.00618824897E-01	-2.53259698348E+01
3.73050492753E+02	 8.92911980521E-01	-2.63608912016E+01	 4.44034044465E-01	 6.32388157244E+01	 4.44034044465E-01	 6.32388157244E+01	 8.92911980403E-01	-2.63608912016E+01
3.90600754977E+02	 8.84588107777E-01	-2.74394010665E+01	 4.60818928780E-01	 6.21988183007E+01	 4.60818928780E-01	 6.21988183007E+01	 8.84588107777E-01	-2.74394010665E+01
4.08976674075E+02	 8.75473835100E-01	-2.85568889177E+01	 4.78038522348E-01	 6.10994917748E+01	 4.78038522348E-01	 6.10994917748E+01	 8.75473835100E-01	-2.85568889177E+01
4.28217093302E+02	 8.65527049713E-01	-2.96952148305E+01	 4.95394416636E-01	 5.99412970626E+01	 4.95394416636E-01	 5.99412970626E+01	 8.65527049713E-01	-2.96952148305E+01
4.48362683301E+02	 8.55005587076E-01	-3.08496260347E+01	 5.12796623305E-01	 5.87585263977E+01	 5.12796623305E-01	 5.87585263977E+01	 8.55005587076E-01	-3.08496260347E+01
4.69456028078E+02	 8.44130134850E-01	-3.20256914518E+01	 5.30310014055E-01	 5.75770553152E+01	 5.30310014055E-01	 5.75770553152E+01	 8.44130134850E-01	-3.20256914518E+01
4.91541715016E+02	 8.32736557350E-01	-3.32489806693E+01	 5.48287714048E-01	 5.63794028596E+01	 5.48287714048E-01	 5.63794028596E+01	 8.32736557350E-01	-3.32489806693E+01
5.14666429123E+02	 8.20453766798E-01	-3.45074543259E+01	 5.66523123325E-01	 5.51288412825E+01	 5.66523123325E-01	 5.51288412825E+01	 8.20453766798E-01	-3.45074543259E+01
5.38879051714E+02	 8.07369827458E-01	-3.57787171671E+01	 5.84668861845E-01	 5.38380722578E+01	 5.84668861845E-01	 5.38380722578E+01	 8.07369827458E-01	-3.57787171671E+01
5.64230763742E+02	 7.93806081606E-01	-3.70691420164E+01	 6.02790911766E-01	 5.25410712834E+01	 6.02790911766E-01	 5.25410712834E+01	 7.93806081606E-01	-3.70691420164E+01
5.90775153980E+02	 7.79701979375E-01	-3.83965185798E+01	 6.21110828306E-01	 5.12320678943E+01	 6.21110828306E-01	 5.12320678943E+01	 7.79701979375E-01	-3.83965185798E+01
6.18568332300E+02	 7.64697627043E-01	-3.97441070162E+01	 6.39370740549E-01	 4.98789558815E+01	 6.39370740549E-01	 4.98789558815E+01	 7.64697627043E-01	-3.97441070162E+01
6.47669048278E+02	 7.49117210154E-01	-4.10821861572E+01	 6.57154084101E-01	 4.85126775526E+01	 6.57154084101E-01	 4.85126775526E+01	 7.49117210154E-01	-4.10821861572E+01
6.78138815379E+02	 7.33248214018E-01	-4.24331500346E+01	 6.74743398325E-01	 4.71581230836E+01	 6.74743398325E-01	 4.71581230836E+01	 7.33248213649E-01	-4.24331500346E+01
7.10042040987E+02	 7.16645153529E-01	-4.38330225516E+01	 6.92572208046E-01	 4.57770699849E+01	 6.92572208046E-01	 4.57770699849E+01	 7.16645153529E-01	-4.38330225516E+01
7.43446162550E+02	 6.99230121580E-01	-4.52294504748E+01	 7.09948916512E-01	 4.43640028751E+01	 7.09948916512E-01	 4.43640028751E+01	 6.99230121580E-01	-4.52294504748E+01
7.78421790126E+02	 6.81589479036E-01	-4.66143721775E+01	 7.26765708489E-01	 4.29666019953E+01	 7.26765708489E-01	 4.29666019953E+01	 6.81589479036E-01	-4.66143721775E+01
8.15042855645E+02	 6.63541174497E-01	-4.79979369146E+01	 7.43139414776E-01	 4.15692324525E+01	 7.43139414776E-01	 4.15692324525E+01	 6.63541174497E-01	-4.79979369146E+01
8.53386769184E+02	 6.45020121229E-01	-4.93812900983E+01	 7.59078831812E-01	 4.01659040722E+01	 7.59078831812E-01	 4.01659040722E+01	 6.45020121229E-01	-4.93812900983E+01
8.93534582598E+02	 6.25870883001E-01	-5.08172393145E+01	 7.75152837945E-01	 3.87450475238E+01	 7.75152837945E-01	 3.87450475238E+01	 6.25870883001E-01	-5.08172393145E+01
9.35571160849E+02	 6.06198487022E-01	-5.22261748080E+01	 7.90456537941E-01	 3.73139568805E+01	 7.90456537941E-01	 3.73139568805E+01	 6.06198487022E-01	-5.22261748080E+01
9.79585361394E+02	 5.90069825710E-01	-5.33508858614E+01	 8.02334470329E-01	 3.61604826007E+01	 8.02334470329E-01	 3.61604826007E+01	 5.90069825710E-01	-5.33508858614E+01
1.02567022201E+03	 5.89387459342E-01	-5.33826609151E+01	 8.02665511995E-01	 3.61120708863E+01	 8.02665511995E-01	 3.61120708863E+01	 5.89387459342E-01	-5.33826609151E+01
1.07392315748E+03	 5.68550286884E-01	-5.48025451982E+01	 8.17207350224E-01	 3.46474101168E+01	 8.17207350224E-01	 3.46474101168E+01	 5.68550286884E-01	-5.48025451982E+01
1.12444616545E+03	 5.48670859563E-01	-5.61669589147E+01	 8.30700905017E-01	 3.32741849032E+01	 8.30700905017E-01	 3.32741849032E+01	 5.48670859563E-01	-5.61669589147E+01
1.17734604213E+03	 5.28567112580E-01	-5.74735786172E+01	 8.43189773694E-01	 3.19067574301E+01	 8.43189773694E-01	 3.19067574301E+01	 5.28567112580E-01	-5.74735786172E+01
1.23273460793E+03	 5.07235139270E-01	-5.87279631808E+01	 8.54790498022E-01	 3.04767508453E+01	 8.54790498022E-01	 3.04767508453E+01	 5.07235139270E-01	-5.87279631808E+01
1.29072894393E+03	 4.87650339079E-01	-6.01693364767E+01	 8.67549454905E-01	 2.91843622480E+01	 8.67549454905E-01	 2.91843622480E+01	 4.87650339079E-01	-6.01693364767E+01
1.35145163929E+03	 4.68694859285E-01	-6.15669305668E+01	 8.79401210334E-01	 2.79486546624E+01	 8.79401210334E-01	 2.79486546624E+01	 4.68694859285E-01	-6.15669305668E+01
1.41503105042E+03	 4.47539638862E-01	-6.27345153374E+01	 8.88953605059E-01	 2.65840162690E+01	 8.88953605059E-01	 2.65840162690E+01	 4.47539638862E-01	-6.27345153374E+01
1.48160157230E+03	 4.26606381764E-01	-6.41101390503E+01	 8.99688902672E-01	 2.52507607143E+01	 8.99688902672E-01	 2.52507607143E+01	 4.26606381764E-01	-6.41101390503E+01
1.55130392254E+03	 4.06083879313E-01	-6.54281913616E+01	 9.09492179134E-01	 2.39576309966E+01	 9.09492179134E-01	 2.39576309966E+01	 4.06083879313E-01	-6.54281913616E+01
1.62428543887E+03	 3.86147940017E-01	-6.65741775523E+01	 9.17643814146E-01	 2.27132492505E+01	 9.17643814146E-01	 2.27132492505E+01	 3.86147940017E-01	-6.65741775523E+01
1.70070039055E+03	 3.65608302837E-01	-6.77623214983E+01	 9.25707463214E-01	 2.14429454793E+01	 9.25707463214E-01	 2.14429454793E+01	 3.65608302837E-01	-6.77623214983E+01
1.78071030448E+03	 3.46195662899E-01	-6.88943502408E+01	 9.33018589709E-01	 2.02525464052E+01	 9.33018589709E-01	 2.02525464052E+01	 3.46195662899E-01	-6.88943502408E+01
1.86448430665E+03	 3.26308679506E-01	-6.98772714029E+01	 9.39120132684E-01	 1.90414279782E+01	 9.39120132684E-01	 1.90414279782E+01	 3.26308679506E-01	-6.98772714029E+01
1.95219947960E+03	 3.08266294547E-01	-7.11607434524E+01	 9.46538447611E-01	 1.79526082057E+01	 9.46538447611E-01	 1.79526082057E+01	 3.08266294547E-01	-7.11607434524E+01
2.04404123680E+03	 2.89008309638E-01	-7.22259976950E+01	 9.52404857781E-01	 1.67961233980E+01	 9.52404857781E-01	 1.67961233980E+01	 2.89008309638E-01	-7.22259976950E+01
2.14020371453E+03	 2.69982895531E-01	-7.34567388203E+01	 9.58717622378E-01	 1.56613621058E+01	 9.58717622378E-01	 1.56613621058E+01	 2.69982895530E-01	-7.34567388203E+01
2.24089018226E+03	 2.51601149939E-01	-7.43115727302E+01	 9.62927967226E-01	 1.45694733118E+01	 9.62927967226E-01	 1.45694733118E+01	 2.51601149939E-01	-7.43115727302E+01
2.34631347234E+03	 2.33359452484E-01	-7.53922288672E+01	 9.67857458435E-01	 1.34923587492E+01	 9.67857458435E-01	 1.34923587492E+01	 2.33359452484E-01	-7.53922288672E+01
2.45669642987E+03	 2.15237788054E-01	-7.63094048233E+01	 9.71822054023E-01	 1.24264446309E+01	 9.71822054023E-01	 1.24264446309E+01	 2.15237788054E-01	-7.63094048233E+01
2.57227238376E+03	 1.98177510533E-01	-7.71472696685E+01	 9.75244507337E-01	 1.14268569223E+01	 9.75244507337E-01	 1.14268569223E+01	 1.98177510533E-01	-7.71472696685E+01
2.69328563993E+03	 1.81266299459E-01	-7.79897729678E+01	 9.78475843315E-01	 1.04395873990E+01	 9.78475843315E-01	 1.04395873990E+01	 1.81266299459E-01	-7.79897729678E+01
2.81999199776E+03	 1.64438086408E-01	-7.87186890313E+01	 9.81173347561E-01	 9.45977792105E+00	 9.81173347561E-01	 9.45977792105E+00	 1.64438086408E-01	-7.87186890313E+01
2.95265929077E+03	 1.47754494273E-01	-7.92566498624E+01	 9.83231222059E-01	 8.49021427027E+00	 9.83231222059E-01	 8.49021427027E+00	 1.47754494273E-01	-7.92566498624E+01
3.09156795277E+03	 1.32494528203E-01	-7.99154692298E+01	 9.85470968598E-01	 7.60661389888E+00	 9.85470968598E-01	 7.60661389888E+00	 1.32494528203E-01	-7.99154692298E+01
3.23701161068E+03	 1.17420242759E-01	-8.05793976724E+01	 9.87596449021E-01	 6.73582379616E+00	 9.87596449021E-01	 6.73582379616E+00	 1.17420242759E-01	-8.05793976724E+01
3.38929770517E+03	 1.01616011620E-01	-8.08176951440E+01	 9.88884666818E-01	 5.82219582011E+00	 9.88884666818E-01	 5.82219582011E+00	 1.01616011620E-01	-8.08176951440E+01
3.54874814052E+03	 8.70655169878E-02	-8.07221318523E+01	 9.89699271070E-01	 4.98076441565E+00	 9.89699271070E-01	 4.98076441565E+00	 8.70655169878E-02	-8.07221318523E+01
3.71569996512E+03	 7.30146883240E-02	-8.00316981919E+01	 9.89975279460E-01	 4.16569249546E+00	 9.89975279460E-01	 4.16569249546E+00	 7.30146883240E-02	-8.00316981919E+01
3.89050608385E+03	 6.03412536760E-02	-7.92308070979E+01	 9.90499491067E-01	 3.43106349831E+00	 9.90499491067E-01	 3.43106349831E+00	 6.03412536511E-02	-7.92308070978E+01
4.07353600414E+03	 4.69474375882E-02	-7.88050779745E+01	 9.91953965016E-01	 2.66109001213E+00	 9.91953965016E-01	 2.66109001213E+00	 4.69474375882E-02	-7.88050779745E+01
4.26517661698E+03	 3.43556551452E-02	-7.65405354155E+01	 9.92564997058E-01	 1.92908431599E+00	 9.92564997058E-01	 1.92908431599E+00	 3.43556551452E-02	-7.65405354155E+01
4.46583301473E+03	 2.15311007958E-02	-7.17700954118E+01	 9.93473979713E-01	 1.17968018066E+00	 9.93473979713E-01	 1.17968018066E+00	 2.15311007958E-02	-7.17700954118E+01
4.67592934747E+03	 9.86485067486E-03	-5.42327272945E+01	 9.94265529646E-01	 4.63116244059E-01	 9.94265529646E-01	 4.63116244059E-01	 9.86485067486E-03	-5.42327272945E+01
4.89590971951E+03	 7.22755238378E-03	 4.74464738182E+01	 9.95126018285E-01	-3.13165748489E-01	 9.95126018285E-01	-3.13165748489E-01	 7.22755237397E-03	 4.74464738209E+01
5.12623912818E+03	 2.63696987389E-02	 7.69469447518E+01	 9.94375217121E-01	-1.48039323840E+00	 9.94375217121E-01	-1.48039323840E+00	 2.63696987389E-02	 7.69469447518E+01
5.36740444672E+03	 3.83755679686E-02	 7.87297543539E+01	 9.93212349874E-01	-2.17167172368E+00	 9.93212349874E-01	-2.17167172368E+00	 3.83755679686E-02	 7.87297543539E+01
5.61991545349E+03	 5.09866670324E-02	 7.90480151262E+01	 9.91576588289E-01	-2.89371302286E+00	 9.91576588289E-01	-2.89371302286E+00	 5.09866670324E-02	 7.90480151262E+01
5.88430590946E+03	 6.34357977011E-02	 7.91594780565E+01	 9.90030622627E-01	-3.60807710169E+00	 9.90030622627E-01	-3.60807710169E+00	 6.34357977011E-02	 7.91594780565E+01
6.16113468658E+03	 7.68420729705E-02	 8.02330818836E+01	 9.89864488475E-01	-4.38764016125E+00	 9.89864488475E-01	-4.38764016125E+00	 7.68420729605E-02	 8.02330818836E+01
6.45098694906E+03	 9.28676292921E-02	 8.08179862228E+01	 9.89436448898E-01	-5.31647314942E+00	 9.89436448898E-01	-5.31647314942E+00	 9.28676292921E-02	 8.08179862228E+01
6.75447539031E+03	 1.11969414918E-01	 8.06746517475E+01	 9.88051352423E-01	-6.42059108155E+00	 9.88051352423E-01	-6.42059108155E+00	 1.11969414918E-01	 8.06746517475E+01
7.07224152810E+03	 1.33129750940E-01	 7.95610291420E+01	 9.84619402495E-01	-7.64135096407E+00	 9.84619402495E-01	-7.64135096407E+00	 1.33129750940E-01	 7.95610291420E+01
7.40495706054E+03	 1.56185590708E-01	 7.86319630329E+01	 9.81231409446E-01	-8.97772781819E+00	 9.81231409446E-01	-8.97772781819E+00	 1.56185590708E-01	 7.86319630329E+01
7.75332528599E+03	 1.80754804737E-01	 7.72307994455E+01	 9.76095070813E-01	-1.04048096442E+01	 9.76095070813E-01	-1.04048096442E+01	 1.80754804737E-01	 7.72307994455E+01
8.11808258967E+03	 2.08252840988E-01	 7.50342576265E+01	 9.67369073540E-01	-1.20037118386E+01	 9.67369073540E-01	-1.20037118386E+01	 2.08252840988E-01	 7.50342576265E+01
8.50000000000E+03	 2.36276350017E-01	 7.31310846799E+01	 9.58487287641E-01	-1.36448363776E+01	 9.58487287641E-01	-1.36448363776E+01	 2.36276350017E-01	 7.31310846799E+01
