!--------------------------------------------------
! S-parameter Generated by TDK Corporation
! Copyright(C) 2015 TDK Corporation.
! All Rights Reserved.
!--------------------------------------------------
! TDK P/N: CGJ3E2C0G1H060D080AA (Multilayer Ceramic Chip Capacitors)
! Property: C=6pF
! Size(LxWxT): 1.6x0.8x0.8mm, 0.063x0.031x0.031inches
! Model Type: s2p (Touchstone File Format Version 1.0)
! Frequency: DC=Yes Start=100MHz Stop=8500MHz 98points Log-sweep
! Note: 
! Model Generated on Jun. 23, 2015
! Hash(MD5):
!--------------------------------------------------
! Port Assignments:
!
!  1 ---| |--- 2
!
!--------------------------------------------------
! Applicable Conditions:
!   Temperature = 25 degC
!   DC Bias Voltage = 0 V
!   Small Signal Operation
!--------------------------------------------------
! Terms and conditions regarding TDK Simulation Models
! (1)This simulation model is being provided solely for informational purposes. Please refer to the specifications of the products in terms of detailed characteristics of such products.
! (2)In no event shall TDK Corporation of any of its subsidiaries be liable for any loss or damage arising, directly or indirectly, 
!    From any information contained in this simulation model, including, but not limited to loss or damages arising from any inaccuracies, omissions or errors in connection with such information.
! (3)Any and all copyrights on this simulation model are owned by TDK Corporation.
!    Duplication or redistribution of this simulation model without prior written permission from TDK Corporation is prohibited.
! (4)This simulation model is subject to any modification or change without any prior notice.
! (5)Neither TDK Corporation nor any of its subsidiaries shall make any warranty, express or implied, 
!    Including but not limited to the correctness, implied warranties of merchantability and fitness for a particular purpose with respect to this simulation models.
! (6)The use of this simulation model shall be deemed to have consented to the terms and conditions hereof.
!--------------------------------------------------
# MHz S MA R 50
0.00000000000E+00	 9.99999990000E-01	 0.00000000000E+00	 9.99999990000E-09	 0.00000000000E+00	 9.99999990000E-09	 0.00000000000E+00	 9.99999990000E-01	 0.00000000000E+00
1.00000000000E+02	 9.06946859946E-01	-2.24760053064E+01	 3.59521814537E-01	 6.72899447638E+01	 3.59225857188E-01	 6.72785411770E+01	 9.25669693454E-01	-2.18417112375E+01
1.04736513723E+02	 9.00774251699E-01	-2.34011490298E+01	 3.73477120771E-01	 6.63850702874E+01	 3.73831362653E-01	 6.63665508246E+01	 9.19016978921E-01	-2.27209485066E+01
1.09697373069E+02	 8.93387595103E-01	-2.43547138346E+01	 3.88587016388E-01	 6.54005082451E+01	 3.88330731485E-01	 6.54898210018E+01	 9.14680271938E-01	-2.36645808254E+01
1.14893204199E+02	 8.85212849820E-01	-2.53424844447E+01	 4.03123596535E-01	 6.44448346714E+01	 4.03200840610E-01	 6.44370706854E+01	 9.07526859838E-01	-2.46922590082E+01
1.20335136583E+02	 8.79336958335E-01	-2.62789029241E+01	 4.18562950991E-01	 6.35250487420E+01	 4.18647218859E-01	 6.35176213516E+01	 9.00295826617E-01	-2.57018955630E+01
1.26034826842E+02	 8.71351500315E-01	-2.73026286535E+01	 4.34762721305E-01	 6.25254609865E+01	 4.35032815677E-01	 6.25989719002E+01	 8.93798579012E-01	-2.67850824387E+01
1.32004483711E+02	 8.65985734237E-01	-2.84689632979E+01	 4.51959875869E-01	 6.15521649231E+01	 4.51879120711E-01	 6.15495702287E+01	 8.84398185486E-01	-2.79052797773E+01
1.38256894198E+02	 8.58150371371E-01	-2.97687021736E+01	 4.69486157541E-01	 6.04153879093E+01	 4.69747070345E-01	 6.04813084571E+01	 8.74920818007E-01	-2.89572567371E+01
1.44805450965E+02	 8.46899167722E-01	-3.09793708962E+01	 4.87170278415E-01	 5.91783330127E+01	 4.86857233609E-01	 5.91757887567E+01	 8.65677441130E-01	-3.02020030104E+01
1.51664181022E+02	 8.34891468452E-01	-3.22918791743E+01	 5.04433103714E-01	 5.80019545031E+01	 5.04101642863E-01	 5.79051096280E+01	 8.56216692518E-01	-3.13468798356E+01
1.58847775770E+02	 8.24150007189E-01	-3.35349057779E+01	 5.21287870955E-01	 5.67021515056E+01	 5.21364730916E-01	 5.67433893294E+01	 8.45835193502E-01	-3.25508541653E+01
1.66371622469E+02	 8.11896357789E-01	-3.48330132553E+01	 5.37787071351E-01	 5.54891554945E+01	 5.37949854028E-01	 5.54217955076E+01	 8.33700321881E-01	-3.38268977890E+01
1.74251837199E+02	 7.98724281970E-01	-3.60821211024E+01	 5.55315194841E-01	 5.42004168614E+01	 5.55011203134E-01	 5.42110366380E+01	 8.22750753051E-01	-3.50437142971E+01
1.82505299381E+02	 7.86136319491E-01	-3.74349540157E+01	 5.71737911069E-01	 5.29158984067E+01	 5.71684526649E-01	 5.29128619566E+01	 8.09584819520E-01	-3.63743646549E+01
1.91149687932E+02	 7.73315891749E-01	-3.86946344887E+01	 5.88960663229E-01	 5.16720288711E+01	 5.89098630755E-01	 5.16588733233E+01	 7.97403773516E-01	-3.76953320221E+01
2.00203519134E+02	 7.60484243820E-01	-3.99975663723E+01	 6.05741948562E-01	 5.04464091513E+01	 6.05384247385E-01	 5.04227882822E+01	 7.82953055986E-01	-3.89638967768E+01
2.09686186292E+02	 7.47646622360E-01	-4.13477085083E+01	 6.22385198810E-01	 4.91920049959E+01	 6.22831815789E-01	 4.91042716416E+01	 7.68637347848E-01	-4.03571046179E+01
2.19618001282E+02	 7.33804904149E-01	-4.26081526871E+01	 6.38494251424E-01	 4.78515647694E+01	 6.39159855355E-01	 4.79236115734E+01	 7.53528222734E-01	-4.17108392584E+01
2.30020238052E+02	 7.20901807378E-01	-4.39665305711E+01	 6.56156942856E-01	 4.65803358570E+01	 6.55343972161E-01	 4.65841402997E+01	 7.37242410550E-01	-4.30133264552E+01
2.40915178194E+02	 7.07529894501E-01	-4.53026512166E+01	 6.72953384901E-01	 4.51788568063E+01	 6.72072760978E-01	 4.52277980446E+01	 7.20509746201E-01	-4.44482337760E+01
2.52326158671E+02	 6.93848968577E-01	-4.66142077410E+01	 6.88608915472E-01	 4.37595190572E+01	 6.89432133922E-01	 4.39132169776E+01	 7.03930940237E-01	-4.57736493963E+01
2.64277621804E+02	 6.80186324734E-01	-4.79467592456E+01	 7.05683771131E-01	 4.24004612625E+01	 7.06447964604E-01	 4.24490481809E+01	 6.87588525709E-01	-4.72058249388E+01
2.76795167629E+02	 6.66402555757E-01	-4.92535769657E+01	 7.22668344100E-01	 4.10041819188E+01	 7.22121349674E-01	 4.09946252336E+01	 6.69171259826E-01	-4.86175099394E+01
2.89905608729E+02	 6.50074272768E-01	-5.05206357228E+01	 7.38636669006E-01	 3.95463731419E+01	 7.38517652763E-01	 3.95559255796E+01	 6.50815150466E-01	-4.99882676813E+01
3.03637027672E+02	 6.32888584408E-01	-5.17899515171E+01	 7.53553361132E-01	 3.81140162071E+01	 7.53846968427E-01	 3.80718159414E+01	 6.32105401118E-01	-5.11950730489E+01
3.18018837157E+02	 6.16389360602E-01	-5.30862797159E+01	 7.68351379841E-01	 3.66526403839E+01	 7.68158545718E-01	 3.66344944131E+01	 6.13576231866E-01	-5.23706860610E+01
3.33081843022E+02	 5.96775652943E-01	-5.43470308961E+01	 7.80945310239E-01	 3.51857957636E+01	 7.80637140181E-01	 3.52106456458E+01	 5.96417836391E-01	-5.36174340751E+01
3.48858310227E+02	 5.78462028718E-01	-5.56616615800E+01	 7.92999402652E-01	 3.37709267350E+01	 7.93822984604E-01	 3.38090093319E+01	 5.80079267096E-01	-5.47727568675E+01
3.65382031966E+02	 5.60987862491E-01	-5.68670260085E+01	 8.04154900253E-01	 3.25289083435E+01	 8.03935756414E-01	 3.25856415753E+01	 5.64318899144E-01	-5.59124347052E+01
3.82688402053E+02	 5.44089534017E-01	-5.80012673975E+01	 8.15907124490E-01	 3.13262514407E+01	 8.15593975828E-01	 3.14091279042E+01	 5.48863250518E-01	-5.73214581570E+01
4.00814490735E+02	 5.28246488425E-01	-5.95949953538E+01	 8.29700155525E-01	 3.00818771629E+01	 8.30951872112E-01	 3.00707138339E+01	 5.30669652039E-01	-5.88794604733E+01
4.19799124094E+02	 5.07459098456E-01	-6.11065513834E+01	 8.42163854315E-01	 2.84790247379E+01	 8.42029034112E-01	 2.85228942941E+01	 5.09863376388E-01	-6.00362187849E+01
4.39682967218E+02	 4.84735664614E-01	-6.22849797922E+01	 8.48954668156E-01	 2.70560643135E+01	 8.49492948935E-01	 2.71572649648E+01	 4.92873357864E-01	-6.09003402007E+01
4.60508611299E+02	 4.64458994937E-01	-6.35136898408E+01	 8.56353719944E-01	 2.57770284738E+01	 8.56557704820E-01	 2.58355998003E+01	 4.78520297044E-01	-6.19816929424E+01
4.82320664871E+02	 4.45189479705E-01	-6.47001427519E+01	 8.61898512687E-01	 2.47355237592E+01	 8.61017040698E-01	 2.47675150815E+01	 4.64307688820E-01	-6.31593222751E+01
5.05165849354E+02	 4.29338813276E-01	-6.58285404338E+01	 8.68894309400E-01	 2.37682749667E+01	 8.68109463037E-01	 2.38103444564E+01	 4.50123467155E-01	-6.48164908886E+01
5.29093099135E+02	 4.18693261596E-01	-6.71830365872E+01	 8.79365986259E-01	 2.27697802228E+01	 8.78179735286E-01	 2.28323273261E+01	 4.31462201156E-01	-6.66076462788E+01
5.54153666385E+02	 4.06545035701E-01	-6.89026098179E+01	 8.87699901717E-01	 2.15252879361E+01	 8.88856322849E-01	 2.15155139555E+01	 4.12463181576E-01	-6.76146405515E+01
5.80401230842E+02	 3.92249340395E-01	-6.97914867597E+01	 8.94298555590E-01	 2.03183525637E+01	 8.94760922195E-01	 2.03015795634E+01	 3.96300991509E-01	-6.87808828238E+01
6.07892014792E+02	 3.78220208199E-01	-7.04421972699E+01	 9.00714571092E-01	 1.92153598999E+01	 9.00735898059E-01	 1.92828640429E+01	 3.79235445633E-01	-6.97524240755E+01
6.36684903496E+02	 3.63362182102E-01	-7.11101414740E+01	 9.04867581958E-01	 1.81976708087E+01	 9.05273480964E-01	 1.81660457805E+01	 3.64004047600E-01	-7.07772632986E+01
6.66841571325E+02	 3.50750006132E-01	-7.20325412099E+01	 9.12202829970E-01	 1.72708042892E+01	 9.10778982280E-01	 1.72309910613E+01	 3.48280712927E-01	-7.22098426360E+01
6.98426613865E+02	 3.36224914269E-01	-7.30722307058E+01	 9.17520169467E-01	 1.59984782331E+01	 9.17860327407E-01	 1.60412746528E+01	 3.31653061327E-01	-7.28414694541E+01
7.31507686279E+02	 3.22127965778E-01	-7.32850181275E+01	 9.21703634894E-01	 1.50232761923E+01	 9.22040936353E-01	 1.48957596102E+01	 3.18885529752E-01	-7.32872533227E+01
7.66155648227E+02	 3.06781206365E-01	-7.32358440406E+01	 9.23741820369E-01	 1.41186708601E+01	 9.24649339760E-01	 1.41885523597E+01	 3.09135728594E-01	-7.42208447706E+01
8.02444715648E+02	 2.95187261902E-01	-7.53735280352E+01	 9.37329261499E-01	 1.32083387357E+01	 9.38197964837E-01	 1.32617275751E+01	 2.95983870077E-01	-7.68402592984E+01
8.40452619728E+02	 2.79796612897E-01	-7.83032284481E+01	 9.44055830121E-01	 1.19617766771E+01	 9.44066587656E-01	 1.19153611694E+01	 2.84540207635E-01	-7.81473957710E+01
8.80260773400E+02	 2.68054233063E-01	-7.87289898276E+01	 9.44857488539E-01	 1.10884299269E+01	 9.42407215890E-01	 1.11285154421E+01	 2.75083997732E-01	-7.96592867014E+01
9.21954445735E+02	 2.58860565894E-01	-7.85917896881E+01	 9.48904990201E-01	 1.03792106343E+01	 9.48229704029E-01	 1.04223008279E+01	 2.61255665449E-01	-8.15882851668E+01
9.65622944581E+02	 2.50187645595E-01	-8.02091758719E+01	 9.53509771734E-01	 9.28063259367E+00	 9.53685025706E-01	 9.30378096257E+00	 2.46750364459E-01	-8.21747600195E+01
1.01135980787E+03	 2.40491190079E-01	-8.07702680889E+01	 9.53478062540E-01	 8.47425241754E+00	 9.53351181982E-01	 8.49422788499E+00	 2.38210673329E-01	-8.36630078272E+01
1.05926300396E+03	 2.31271309982E-01	-8.00660560506E+01	 9.55487318746E-01	 7.63435259390E+00	 9.56009775541E-01	 7.69133923313E+00	 2.24477989144E-01	-8.51441488477E+01
1.10943514151E+03	 2.18192764999E-01	-8.09411918699E+01	 9.59951990429E-01	 6.64022238666E+00	 9.59167308286E-01	 6.65281360697E+00	 2.13715133530E-01	-8.48569574870E+01
1.16198368924E+03	 2.08517207704E-01	-8.16122537988E+01	 9.57646261406E-01	 5.89171964056E+00	 9.59046902864E-01	 5.92512459921E+00	 2.08241951636E-01	-8.68347424175E+01
1.21702120615E+03	 2.00527536021E-01	-8.08181509488E+01	 9.63268500092E-01	 5.13325784383E+00	 9.63262369776E-01	 5.09675344476E+00	 1.93763619828E-01	-8.86828988844E+01
1.27466558259E+03	 1.87705886701E-01	-8.17990581133E+01	 9.60625399874E-01	 4.17579131516E+00	 9.62688698738E-01	 4.15833806590E+00	 1.90487746310E-01	-8.94671060846E+01
1.33504029284E+03	 1.83119861326E-01	-8.13832899746E+01	 9.64017736694E-01	 3.48458179677E+00	 9.64559029486E-01	 3.49692721173E+00	 1.77903364263E-01	-9.19769304394E+01
1.39827465952E+03	 1.73625910091E-01	-8.10699765217E+01	 9.64067945258E-01	 2.57954969420E+00	 9.64279213797E-01	 2.60375918683E+00	 1.71456442863E-01	-9.22296193000E+01
1.46450413066E+03	 1.65203949346E-01	-8.14367309007E+01	 9.66053586737E-01	 1.97985507912E+00	 9.66319554340E-01	 2.01489649315E+00	 1.61874426800E-01	-9.54114478382E+01
1.53387056979E+03	 1.59929655120E-01	-8.05692966264E+01	 9.65248853764E-01	 9.55614365898E-01	 9.65882569153E-01	 1.04602650447E+00	 1.55165307677E-01	-9.52730372121E+01
1.60652255983E+03	 1.50866505395E-01	-8.03201299446E+01	 9.66910906892E-01	 3.07725402546E-01	 9.67981990237E-01	 3.65925577691E-01	 1.46688112258E-01	-9.72660793225E+01
1.68261572135E+03	 1.44591744842E-01	-7.93407423110E+01	 9.66359271488E-01	-4.94014119252E-01	 9.65698253178E-01	-4.32009416932E-01	 1.41914573951E-01	-9.83597363881E+01
1.76231304590E+03	 1.36525216426E-01	-7.94025420717E+01	 9.68630785619E-01	-1.25922547835E+00	 9.68360238958E-01	-1.18092928185E+00	 1.36279299071E-01	-1.00422821874E+02
1.84578524517E+03	 1.31263810707E-01	-7.89912039198E+01	 9.67970572489E-01	-1.97640047359E+00	 9.68227473895E-01	-1.93695307828E+00	 1.28668377194E-01	-1.03161820854E+02
1.93321111661E+03	 1.25704985018E-01	-7.85822625773E+01	 9.70063668802E-01	-2.78138187015E+00	 9.69384264279E-01	-2.72403920541E+00	 1.23491576656E-01	-1.04680599802E+02
2.02477792645E+03	 1.18733040859E-01	-7.64976541305E+01	 9.70147863731E-01	-3.52387564211E+00	 9.69607844549E-01	-3.56381813463E+00	 1.15550792806E-01	-1.05227304361E+02
2.12068181081E+03	 1.11448470354E-01	-7.65267592889E+01	 9.69939830178E-01	-4.28195237273E+00	 9.69423435350E-01	-4.23723440057E+00	 1.11318268470E-01	-1.07841256114E+02
2.22112819581E+03	 1.04155493023E-01	-7.60343323915E+01	 9.69095096161E-01	-5.14411862607E+00	 9.68915384495E-01	-5.01143565598E+00	 1.07155317643E-01	-1.09811124460E+02
2.32633223762E+03	 9.80726846639E-02	-7.41368523071E+01	 9.70187624393E-01	-5.83981167281E+00	 9.69628477225E-01	-5.79837225036E+00	 9.92925002611E-02	-1.11053853906E+02
2.43651928331E+03	 9.00823255535E-02	-7.42687776956E+01	 9.70980784559E-01	-6.54500553774E+00	 9.70901861574E-01	-6.50592590675E+00	 9.27799688586E-02	-1.12997379210E+02
2.55192535353E+03	 8.29849158837E-02	-7.33389273234E+01	 9.70460217506E-01	-7.38363023326E+00	 9.71253097358E-01	-7.28468770886E+00	 8.70846363424E-02	-1.15112602346E+02
2.67279764812E+03	 7.56897162540E-02	-7.08335491569E+01	 9.71233545734E-01	-8.15676436805E+00	 9.71337920443E-01	-8.14397393332E+00	 8.05484858366E-02	-1.16985702261E+02
2.79939507552E+03	 6.64523329338E-02	-7.04617288686E+01	 9.69831116416E-01	-9.05272015982E+00	 9.71461508186E-01	-9.01664815775E+00	 7.15059922023E-02	-1.18839254389E+02
2.93198880744E+03	 6.07904593953E-02	-6.99955699384E+01	 9.70182227499E-01	-9.81754438244E+00	 9.71018507029E-01	-9.86272772002E+00	 6.28307609530E-02	-1.20122746660E+02
3.07086285968E+03	 5.01135750637E-02	-6.61995930374E+01	 9.70653360957E-01	-1.06951875398E+01	 9.68179959153E-01	-1.05837339635E+01	 5.40941510088E-02	-1.20049140900E+02
3.21631470045E+03	 3.82453823309E-02	-6.99953518984E+01	 9.70922961378E-01	-1.15614073445E+01	 9.70359299496E-01	-1.15846256158E+01	 4.24687050113E-02	-1.20371427161E+02
3.36865588763E+03	 3.14165354981E-02	-6.26111441563E+01	 9.71773549784E-01	-1.24720035928E+01	 9.71733937930E-01	-1.24635573474E+01	 3.55577752274E-02	-1.15953941945E+02
3.52821273604E+03	 1.58482202019E-02	-5.48521266754E+01	 9.70760198557E-01	-1.34129600409E+01	 9.70375066648E-01	-1.33526579010E+01	 2.34706607197E-02	-1.12537988293E+02
3.69532701648E+03	 1.02240542361E-02	-3.92022261359E+01	 9.70255968760E-01	-1.44183828651E+01	 9.69095721001E-01	-1.43995890234E+01	 1.18506951204E-02	-8.50874246191E+01
3.87035668774E+03	 1.33060340006E-02	 5.46158077688E+01	 9.69289028743E-01	-1.54281792774E+01	 9.69641796287E-01	-1.53217830531E+01	 8.90144403390E-03	-2.89945967296E+01
4.05367666340E+03	 1.92647717481E-02	 8.80911352824E+01	 9.69705587238E-01	-1.65164723245E+01	 9.68389583059E-01	-1.63818466078E+01	 1.96418209127E-02	 2.00765077725E+01
4.24567961487E+03	 3.37004202759E-02	 8.97770627020E+01	 9.68274294549E-01	-1.75022771375E+01	 9.67334630482E-01	-1.75214648552E+01	 3.18899485881E-02	 3.10666224428E+01
4.44677681248E+03	 4.38654533570E-02	 9.44412370409E+01	 9.66642637456E-01	-1.87223894618E+01	 9.66546629471E-01	-1.86369271823E+01	 4.63001243113E-02	 3.21328756775E+01
4.65739900645E+03	 5.60744602043E-02	 9.47600459724E+01	 9.65910493571E-01	-1.98900138876E+01	 9.66029657713E-01	-1.97889562099E+01	 5.86505398164E-02	 3.64480530862E+01
4.87799734955E+03	 6.52880223442E-02	 9.42679074409E+01	 9.65808546248E-01	-2.10806867359E+01	 9.65802974912E-01	-2.09853108789E+01	 6.96690426800E-02	 3.54499805546E+01
5.10904436344E+03	 7.20166706867E-02	 9.32483640979E+01	 9.64777204208E-01	-2.23418076984E+01	 9.63239250666E-01	-2.22867708192E+01	 7.85999911171E-02	 3.62043872960E+01
5.35103495085E+03	 7.65573965230E-02	 9.21863484846E+01	 9.63146659786E-01	-2.36094820239E+01	 9.63810917851E-01	-2.35186888995E+01	 8.28798921519E-02	 3.58282075413E+01
5.60448745564E+03	 7.61810127126E-02	 9.06502218830E+01	 9.62275338330E-01	-2.49603829621E+01	 9.62013879955E-01	-2.49668886908E+01	 8.42285978701E-02	 3.76074372879E+01
5.86994477310E+03	 7.26609525810E-02	 8.70129625660E+01	 9.62294396866E-01	-2.64485254879E+01	 9.61611824642E-01	-2.63011254728E+01	 7.85611252605E-02	 3.99257668381E+01
6.14797551284E+03	 6.45697790516E-02	 8.06198161326E+01	 9.61105974869E-01	-2.77752433976E+01	 9.62336387816E-01	-2.77099321646E+01	 7.07546150973E-02	 4.51005796737E+01
6.43917521672E+03	 5.40807057475E-02	 7.15440177544E+01	 9.62857687139E-01	-2.92629440991E+01	 9.62057147857E-01	-2.92217754446E+01	 6.15767843633E-02	 5.47610187879E+01
6.74416763454E+03	 3.95426273504E-02	 4.95767055843E+01	 9.60685087880E-01	-3.10072415910E+01	 9.60750811749E-01	-3.09699019501E+01	 5.07827304264E-02	 6.86171267915E+01
7.06360606008E+03	 3.53955102277E-02	 1.06227769981E+01	 9.59644650329E-01	-3.28214602805E+01	 9.56528638531E-01	-3.27050948106E+01	 4.50594075120E-02	 9.10551506486E+01
7.39817473048E+03	 4.89440831681E-02	-2.57491661341E+01	 9.53720831876E-01	-3.47305409046E+01	 9.54647996079E-01	-3.47516908993E+01	 4.36434962163E-02	 1.12766930383E+02
7.74859029188E+03	 7.63818552823E-02	-5.04038876693E+01	 9.35460010257E-01	-3.66897887427E+01	 9.36762685356E-01	-3.65074659486E+01	 3.44410221965E-02	 1.41260600892E+02
8.11560333442E+03	 1.02511113766E-01	-7.69385692243E+01	 9.35457010642E-01	-3.71758105938E+01	 9.37116447837E-01	-3.70542746469E+01	 6.04584096770E-02	-1.66954369893E+02
8.50000000000E+03	 1.09488281321E-01	-9.21776114958E+01	 9.47838700682E-01	-3.91814297891E+01	 9.48820458479E-01	-3.89118968085E+01	 9.14861802401E-02	-1.59200266478E+02
