!--------------------------------------------------
! S-parameter Generated by TDK Corporation
! Copyright(C) 2015 TDK Corporation.
! All Rights Reserved.
!--------------------------------------------------
! TDK P/N: CGJ3E2C0G1H070D080AA (Multilayer Ceramic Chip Capacitors)
! Property: C=7pF
! Size(LxWxT): 1.6x0.8x0.8mm, 0.063x0.031x0.031inches
! Model Type: s2p (Touchstone File Format Version 1.0)
! Frequency: DC=Yes Start=0.3MHz Stop=20000MHz 243points Log-sweep
! Note: 
! Model Generated on Jun. 23, 2015
! Hash(MD5):
!--------------------------------------------------
! Port Assignments:
!
!  1 ---| |--- 2
!
!--------------------------------------------------
! Applicable Conditions:
!   Temperature = 25 degC
!   DC Bias Voltage = 0 V
!   Small Signal Operation
!--------------------------------------------------
! Terms and conditions regarding TDK Simulation Models
! (1)This simulation model is being provided solely for informational purposes. Please refer to the specifications of the products in terms of detailed characteristics of such products.
! (2)In no event shall TDK Corporation of any of its subsidiaries be liable for any loss or damage arising, directly or indirectly, 
!    From any information contained in this simulation model, including, but not limited to loss or damages arising from any inaccuracies, omissions or errors in connection with such information.
! (3)Any and all copyrights on this simulation model are owned by TDK Corporation.
!    Duplication or redistribution of this simulation model without prior written permission from TDK Corporation is prohibited.
! (4)This simulation model is subject to any modification or change without any prior notice.
! (5)Neither TDK Corporation nor any of its subsidiaries shall make any warranty, express or implied, 
!    Including but not limited to the correctness, implied warranties of merchantability and fitness for a particular purpose with respect to this simulation models.
! (6)The use of this simulation model shall be deemed to have consented to the terms and conditions hereof.
!--------------------------------------------------
# MHz S MA R 50
0.00000000000E+00	 9.99999990000E-01	 0.00000000000E+00	 9.99999990000E-09	 0.00000000000E+00	 9.99999990000E-09	 0.00000000000E+00	 9.99999990000E-01	 0.00000000000E+00
3.00000000000E-01	 9.99982585152E-01	-3.28289414854E-01	 5.72969410802E-03	 8.96717105851E+01	 5.72969410802E-03	 8.96717105851E+01	 9.99982585152E-01	-3.28289414854E-01
3.14150296222E-01	 9.95885285942E-01	-3.36876010396E-01	 7.16678124470E-03	 1.24523933160E+02	 7.16678124470E-03	 1.24523933160E+02	 9.95885285942E-01	-3.36876010396E-01
3.28968028721E-01	 9.96084438086E-01	-3.44824222284E-01	 7.16991716677E-03	 1.22573577232E+02	 7.16991716677E-03	 1.22573577232E+02	 9.96084438086E-01	-3.44824222284E-01
3.44484678901E-01	 9.96265743946E-01	-3.54983517646E-01	 7.22377263037E-03	 1.20585292515E+02	 7.22377263037E-03	 1.20585292515E+02	 9.96265743946E-01	-3.54983517646E-01
3.60733213069E-01	 9.96565966615E-01	-3.60809699426E-01	 7.16442754750E-03	 1.18090282033E+02	 7.16442754750E-03	 1.18090282033E+02	 9.96565966615E-01	-3.60809699426E-01
3.77748152476E-01	 9.96817760980E-01	-3.70370388661E-01	 7.19678359091E-03	 1.15678122757E+02	 7.19678359091E-03	 1.15678122757E+02	 9.96817760980E-01	-3.70370388661E-01
3.95565646659E-01	 9.97095397314E-01	-3.69515282629E-01	 7.06452006950E-03	 1.13714006890E+02	 7.06452006950E-03	 1.13714006890E+02	 9.97095397314E-01	-3.69515282629E-01
4.14223550244E-01	 9.97212139286E-01	-3.75267666248E-01	 7.11059051047E-03	 1.12511637300E+02	 7.11059051047E-03	 1.12511637300E+02	 9.97212139286E-01	-3.75267666248E-01
4.33761503371E-01	 9.97446023392E-01	-3.70805105542E-01	 6.95081839383E-03	 1.10992305055E+02	 6.95081839383E-03	 1.10992305055E+02	 9.97446023392E-01	-3.70805105542E-01
4.54221015912E-01	 9.97649779418E-01	-3.73766191166E-01	 6.92653146327E-03	 1.09265099440E+02	 6.92653146327E-03	 1.09265099440E+02	 9.97649779418E-01	-3.73766191166E-01
4.75645555663E-01	 9.97801289423E-01	-3.72739502483E-01	 6.86020781975E-03	 1.08125251638E+02	 6.86020781975E-03	 1.08125251638E+02	 9.97801289423E-01	-3.72739502483E-01
4.98080640694E-01	 9.97946885414E-01	-3.67433511682E-01	 6.72780052393E-03	 1.07208105377E+02	 6.72780052393E-03	 1.07208105377E+02	 9.97946885414E-01	-3.67433511682E-01
5.21573936055E-01	 9.98150937519E-01	-3.67716177297E-01	 6.67327297875E-03	 1.05525687707E+02	 6.67327297875E-03	 1.05525687707E+02	 9.98150937519E-01	-3.67716177297E-01
5.46175355045E-01	 9.98274223867E-01	-3.63678972590E-01	 6.57232189552E-03	 1.04668715245E+02	 6.57232189552E-03	 1.04668715245E+02	 9.98274223867E-01	-3.63678972590E-01
5.71937165255E-01	 9.98402393871E-01	-3.66156637265E-01	 6.58219875115E-03	 1.03488623148E+02	 6.58219875115E-03	 1.03488623148E+02	 9.98402393871E-01	-3.66156637265E-01
5.98914099617E-01	 9.98490243488E-01	-3.63700231643E-01	 6.52006072192E-03	 1.02834017363E+02	 6.52006072192E-03	 1.02834017363E+02	 9.98490243488E-01	-3.63700231643E-01
6.27163472688E-01	 9.98543071424E-01	-3.62224752038E-01	 6.48303918421E-03	 1.02434483892E+02	 6.48303918421E-03	 1.02434483892E+02	 9.98543071424E-01	-3.62224752038E-01
6.56745302415E-01	 9.98614032746E-01	-3.61347734669E-01	 6.45296932162E-03	 1.01851424149E+02	 6.45296932162E-03	 1.01851424149E+02	 9.98614032746E-01	-3.61347734669E-01
6.87722437653E-01	 9.98696308292E-01	-3.61164467431E-01	 6.43272597260E-03	 1.01141971735E+02	 6.43272597260E-03	 1.01141971735E+02	 9.98696308292E-01	-3.61164467431E-01
7.20160691691E-01	 9.98773338968E-01	-3.67637759816E-01	 6.52914909323E-03	 1.00268309278E+02	 6.52914909323E-03	 1.00268309278E+02	 9.98773338968E-01	-3.67637759816E-01
7.54128982074E-01	 9.98866676470E-01	-3.65862057821E-01	 6.48219961526E-03	 9.95112883031E+01	 6.48219961526E-03	 9.95112883031E+01	 9.98866676470E-01	-3.65862057821E-01
7.89699477027E-01	 9.98954099973E-01	-3.66982852904E-01	 6.48640235498E-03	 9.87196963168E+01	 6.48640235498E-03	 9.87196963168E+01	 9.98954099973E-01	-3.66982852904E-01
8.26947748781E-01	 9.98980655863E-01	-3.65689920656E-01	 6.46000787698E-03	 9.85212546859E+01	 6.46000787698E-03	 9.85212546859E+01	 9.98980655863E-01	-3.65689920656E-01
8.65952934133E-01	 9.99031178592E-01	-3.77516829821E-01	 6.65648962058E-03	 9.77938405769E+01	 6.65648962058E-03	 9.77938405769E+01	 9.99031178592E-01	-3.77516829821E-01
9.06797902574E-01	 9.99051916840E-01	-3.85651134019E-01	 6.79402338255E-03	 9.74345740542E+01	 6.79402338255E-03	 9.74345740542E+01	 9.99051916840E-01	-3.85651134019E-01
9.49569432357E-01	 9.99075943369E-01	-3.86967586424E-01	 6.81380488306E-03	 9.72052139799E+01	 6.81380488306E-03	 9.72052139799E+01	 9.99075943369E-01	-3.86967586424E-01
9.94358394861E-01	 9.99154928129E-01	-3.94911710734E-01	 6.94121758470E-03	 9.63922040246E+01	 6.94121758470E-03	 9.63922040246E+01	 9.99154928129E-01	-3.94911710734E-01
1.04125994765E+00	 9.99149601192E-01	-4.06863749063E-01	 7.14888649488E-03	 9.62134051603E+01	 7.14888649488E-03	 9.62134051603E+01	 9.99149601192E-01	-4.06863749063E-01
1.09037373667E+00	 9.99223716385E-01	-4.18028663589E-01	 7.33420213793E-03	 9.54408741055E+01	 7.33420213793E-03	 9.54408741055E+01	 9.99223716385E-01	-4.18028663589E-01
1.14180410789E+00	 9.99208650362E-01	-4.19167525517E-01	 7.35559473450E-03	 9.55394745713E+01	 7.35559473450E-03	 9.55394745713E+01	 9.99208650362E-01	-4.19167525517E-01
1.19566032907E+00	 9.99275635169E-01	-4.33810886754E-01	 7.60320153234E-03	 9.48085922530E+01	 7.60320153234E-03	 9.48085922530E+01	 9.99275635169E-01	-4.33810886754E-01
1.25205682186E+00	 9.99346292600E-01	-4.44709394788E-01	 7.78651564509E-03	 9.41413801159E+01	 7.78651564509E-03	 9.41413801159E+01	 9.99346292600E-01	-4.44709394788E-01
1.31111340491E+00	 9.99371208468E-01	-4.55244154789E-01	 7.96776585161E-03	 9.38361972946E+01	 7.96776585161E-03	 9.38361972946E+01	 9.99371208468E-01	-4.55244154789E-01
1.37295554845E+00	 9.99372416169E-01	-4.64872216573E-01	 8.13515699614E-03	 9.37200496553E+01	 8.13515699614E-03	 9.37200496553E+01	 9.99372416169E-01	-4.64872216573E-01
1.43771464081E+00	 9.99450017889E-01	-4.73993480237E-01	 8.28865920418E-03	 9.30866237012E+01	 8.28865920418E-03	 9.30866237012E+01	 9.99450017889E-01	-4.73993480237E-01
1.50552826765E+00	 9.99465753696E-01	-4.88876611072E-01	 8.54685604044E-03	 9.28437125294E+01	 8.54685604044E-03	 9.28437125294E+01	 9.99465753696E-01	-4.88876611072E-01
1.57654050417E+00	 9.99438107687E-01	-5.08522790124E-01	 8.89058404816E-03	 9.28542785914E+01	 8.89058404816E-03	 9.28542785914E+01	 9.99438107687E-01	-5.08522790124E-01
1.65090222131E+00	 9.99497264786E-01	-5.23587000006E-01	 9.14974547363E-03	 9.23580334497E+01	 9.14974547363E-03	 9.23580334497E+01	 9.99497264786E-01	-5.23587000006E-01
1.72877140619E+00	 9.99500870391E-01	-5.36370715997E-01	 9.37234321292E-03	 9.22420518789E+01	 9.37234321292E-03	 9.22420518789E+01	 9.99500870391E-01	-5.36370715997E-01
1.81031349785E+00	 9.99555441469E-01	-5.46869412079E-01	 9.55281990085E-03	 9.18409918154E+01	 9.55281990085E-03	 9.18409918154E+01	 9.99555441469E-01	-5.46869412079E-01
1.89570173868E+00	 9.99548078407E-01	-5.64645634772E-01	 9.86296921092E-03	 9.17733984725E+01	 9.86296921092E-03	 9.17733984725E+01	 9.99548078407E-01	-5.64645634772E-01
1.98511754252E+00	 9.99535265000E-01	-5.81916820174E-01	 1.01645504816E-02	 9.17419908346E+01	 1.01645504816E-02	 9.17419908346E+01	 9.99535265000E-01	-5.81916820174E-01
2.07875088006E+00	 9.99450276656E-01	-5.94263597500E-01	 1.03844645152E-02	 9.21375001911E+01	 1.03844645152E-02	 9.21375001911E+01	 9.99450276656E-01	-5.94263597500E-01
2.17680068247E+00	 9.99318541184E-01	-6.64510095171E-01	 1.16281651322E-02	 9.23575264113E+01	 1.16281651322E-02	 9.23575264113E+01	 9.99318541184E-01	-6.64510095171E-01
2.27947526405E+00	 9.99796850520E-01	-6.67948966514E-01	 1.16584073645E-02	 8.99915823223E+01	 1.16584073645E-02	 8.99915823223E+01	 9.99796850520E-01	-6.67948966514E-01
2.38699276477E+00	 9.99781416381E-01	-6.77457027487E-01	 1.18245682940E-02	 9.00381516815E+01	 1.18245682940E-02	 9.00381516815E+01	 9.99781416381E-01	-6.77457027487E-01
2.49958161378E+00	 9.99727459334E-01	-6.91888335061E-01	 1.20771106146E-02	 9.02504841913E+01	 1.20771106146E-02	 9.02504841913E+01	 9.99727459334E-01	-6.91888335061E-01
2.61748101466E+00	 9.99680749290E-01	-7.18994681268E-01	 1.25507730693E-02	 9.03744875059E+01	 1.25507730693E-02	 9.03744875059E+01	 9.99680749290E-01	-7.18994681268E-01
2.74094145371E+00	 9.99747773645E-01	-7.49212975750E-01	 1.30769376502E-02	 8.99769560493E+01	 1.30769376502E-02	 8.99769560493E+01	 9.99747773645E-01	-7.49212975750E-01
2.87022523203E+00	 9.99688221955E-01	-7.80068793022E-01	 1.36161007562E-02	 9.01377159010E+01	 1.36161007562E-02	 9.01377159010E+01	 9.99688221955E-01	-7.80068793022E-01
3.00560702289E+00	 9.99684811424E-01	-8.08268820143E-01	 1.41081060880E-02	 9.00636517356E+01	 1.41081060880E-02	 9.00636517356E+01	 9.99684811424E-01	-8.08268820143E-01
3.14737445522E+00	 9.99634150977E-01	-8.51443728167E-01	 1.48621148158E-02	 9.01294869314E+01	 1.48621148158E-02	 9.01294869314E+01	 9.99634150977E-01	-8.51443728167E-01
3.29582872477E+00	 9.99743531023E-01	-8.79825081545E-01	 1.53558813040E-02	 8.96334815617E+01	 1.53558813040E-02	 8.96334815617E+01	 9.99743531023E-01	-8.79825081545E-01
3.45128523394E+00	 9.99690131478E-01	-9.03497985949E-01	 1.57694530174E-02	 8.97670133597E+01	 1.57694530174E-02	 8.97670133597E+01	 9.99690131478E-01	-9.03497985949E-01
3.61407426196E+00	 9.99655723073E-01	-9.51519247513E-01	 1.66076621933E-02	 8.97570556819E+01	 1.66076621933E-02	 8.97570556819E+01	 9.99655723073E-01	-9.51519247513E-01
3.78454166655E+00	 9.99700262097E-01	-9.96226980686E-01	 1.73871744652E-02	 8.94900987209E+01	 1.73871744652E-02	 8.94900987209E+01	 9.99700262097E-01	-9.96226980686E-01
3.96304961870E+00	 9.99764573622E-01	-1.03932678232E+00	 1.81388313361E-02	 8.91814900142E+01	 1.81388313361E-02	 8.91814900142E+01	 9.99764573622E-01	-1.03932678232E+00
4.14997737219E+00	 9.99646904920E-01	-1.08673492162E+00	 1.89668327580E-02	 8.94335310161E+01	 1.89668327580E-02	 8.94335310161E+01	 9.99646904920E-01	-1.08673492162E+00
4.34572206929E+00	 9.99685569196E-01	-1.13193429297E+00	 1.97550334594E-02	 8.92111396607E+01	 1.97550334594E-02	 8.92111396607E+01	 9.99685569196E-01	-1.13193429297E+00
4.55069958456E+00	 9.99646716658E-01	-1.18805030873E+00	 2.07343515716E-02	 8.91913924857E+01	 2.07343515716E-02	 8.91913924857E+01	 9.99646716658E-01	-1.18805030873E+00
4.76534540835E+00	 9.99651328897E-01	-1.23977883744E+00	 2.16368181498E-02	 8.90609742062E+01	 2.16368181498E-02	 8.90609742062E+01	 9.99651328897E-01	-1.23977883744E+00
4.99011557212E+00	 9.99658491597E-01	-1.29478571206E+00	 2.25964897634E-02	 8.89211938653E+01	 2.25964897634E-02	 8.89211938653E+01	 9.99658491597E-01	-1.29478571206E+00
5.22548761721E+00	 9.99627904194E-01	-1.34860476709E+00	 2.35355873896E-02	 8.88804750277E+01	 2.35355873896E-02	 8.88804750277E+01	 9.99627904194E-01	-1.34860476709E+00
5.47196160950E+00	 9.99607797170E-01	-1.40883870846E+00	 2.45865532294E-02	 8.87983584613E+01	 2.45865532294E-02	 8.87983584613E+01	 9.99607797170E-01	-1.40883870846E+00
5.73006120180E+00	 9.99551841312E-01	-1.47486994449E+00	 2.57387301964E-02	 8.87830616429E+01	 2.57387301964E-02	 8.87830616429E+01	 9.99551841312E-01	-1.47486994449E+00
6.00033474638E+00	 9.99523082488E-01	-1.54199645963E+00	 2.69098826454E-02	 8.87002767478E+01	 2.69098826454E-02	 8.87002767478E+01	 9.99523082488E-01	-1.54199645963E+00
6.28335646003E+00	 9.99581486581E-01	-1.61027447435E+00	 2.81008717510E-02	 8.84358172445E+01	 2.81008717510E-02	 8.84358172445E+01	 9.99581486581E-01	-1.61027447435E+00
6.57972764395E+00	 9.99536765232E-01	-1.68658081207E+00	 2.94321248250E-02	 8.83699047670E+01	 2.94321248250E-02	 8.83699047670E+01	 9.99536765232E-01	-1.68658081207E+00
6.89007796136E+00	 9.99494228662E-01	-1.76349454077E+00	 3.07739115954E-02	 8.82944872541E+01	 3.07739115954E-02	 8.82944872540E+01	 9.99494228662E-01	-1.76349454077E+00
7.21506677518E+00	 9.99479703299E-01	-1.84656293082E+00	 3.22230149825E-02	 8.81534370692E+01	 3.22230149825E-02	 8.81534370692E+01	 9.99479703299E-01	-1.84656293082E+00
7.55538454895E+00	 9.99432252738E-01	-1.92909196419E+00	 3.36626230242E-02	 8.80709080358E+01	 3.36626230242E-02	 8.80709080358E+01	 9.99432252738E-01	-1.92909196419E+00
7.91175431374E+00	 9.99376711217E-01	-2.02141852246E+00	 3.52730644740E-02	 8.79785814775E+01	 3.52730644740E-02	 8.79785814775E+01	 9.99376711217E-01	-2.02141852246E+00
8.28493320433E+00	 9.99314873614E-01	-2.11948655176E+00	 3.69835554614E-02	 8.78805134482E+01	 3.69835554614E-02	 8.78805134482E+01	 9.99314873614E-01	-2.11948655176E+00
8.67571406773E+00	 9.99250771873E-01	-2.21657239319E+00	 3.86768007054E-02	 8.77834276068E+01	 3.86768007054E-02	 8.77834276068E+01	 9.99250771873E-01	-2.21657239319E+00
9.08492714771E+00	 9.99177852702E-01	-2.32208496212E+00	 4.05168936505E-02	 8.76779150379E+01	 4.05168936505E-02	 8.76779150379E+01	 9.99177852702E-01	-2.32208496212E+00
9.51344184870E+00	 9.99087300314E-01	-2.44679033403E+00	 4.26915255428E-02	 8.75532096660E+01	 4.26915255428E-02	 8.75532096660E+01	 9.99087300314E-01	-2.44679033403E+00
9.96216858286E+00	 9.98996340248E-01	-2.56596611167E+00	 4.47695451403E-02	 8.74340338883E+01	 4.47695451403E-02	 8.74340338883E+01	 9.98996340248E-01	-2.56596611167E+00
1.04320607044E+01	 9.98899161127E-01	-2.68746124901E+00	 4.68878011832E-02	 8.73125387510E+01	 4.68878011832E-02	 8.73125387510E+01	 9.98899161127E-01	-2.68746124901E+00
1.09241165350E+01	 9.98792695882E-01	-2.81455553884E+00	 4.91034688501E-02	 8.71854444612E+01	 4.91034688501E-02	 8.71854444612E+01	 9.98792695882E-01	-2.81455553884E+00
1.14393814848E+01	 9.98676671897E-01	-2.94683159519E+00	 5.14091918796E-02	 8.70531684048E+01	 5.14091918796E-02	 8.70531684048E+01	 9.98676671897E-01	-2.94683159519E+00
1.19789502734E+01	 9.98548833923E-01	-3.08602228959E+00	 5.38351768948E-02	 8.69139777104E+01	 5.38351768948E-02	 8.69139777104E+01	 9.98548833923E-01	-3.08602228959E+00
1.25439692561E+01	 9.98410522484E-01	-3.22987554632E+00	 5.63420677064E-02	 8.67701244537E+01	 5.63420677064E-02	 8.67701244537E+01	 9.98410522484E-01	-3.22987554632E+00
1.31356388587E+01	 9.98256208037E-01	-3.38316911522E+00	 5.90130758117E-02	 8.66168308848E+01	 5.90130758117E-02	 8.66168308848E+01	 9.98256208037E-01	-3.38316911522E+00
1.37552161284E+01	 9.98088945824E-01	-3.54184575727E+00	 6.17774734394E-02	 8.64581542427E+01	 6.17774734394E-02	 8.64581542427E+01	 9.98088945824E-01	-3.54184575727E+00
1.44040174044E+01	 9.97908377534E-01	-3.70553888228E+00	 6.46287091646E-02	 8.62944611177E+01	 6.46287091646E-02	 8.62944611177E+01	 9.97908377534E-01	-3.70553888228E+00
1.50834211146E+01	 9.97707240740E-01	-3.87976318542E+00	 6.76628537397E-02	 8.61202368146E+01	 6.76628537397E-02	 8.61202368146E+01	 9.97707240740E-01	-3.87976318542E+00
1.57948707040E+01	 9.97489409292E-01	-4.06003758167E+00	 7.08016832467E-02	 8.59399624183E+01	 7.08016832467E-02	 8.59399624183E+01	 9.97489409292E-01	-4.06003758167E+00
1.65398777015E+01	 9.97250228335E-01	-4.24879017956E+00	 7.40873319964E-02	 8.57516166890E+01	 7.40873319964E-02	 8.57516166890E+01	 9.97250228335E-01	-4.24879017956E+00
1.73200249314E+01	 9.96991907582E-01	-4.44447148077E+00	 7.74928139673E-02	 8.55555285192E+01	 7.74928139673E-02	 8.55555285192E+01	 9.96991907582E-01	-4.44447148077E+00
1.81369698759E+01	 9.96709949705E-01	-4.64827863704E+00	 8.10387324730E-02	 8.53517213630E+01	 8.10387324730E-02	 8.53517213630E+01	 9.96709949705E-01	-4.64827863704E+00
1.89924481969E+01	 9.96400928249E-01	-4.86186503931E+00	 8.47537030752E-02	 8.51381349607E+01	 8.47537030752E-02	 8.51381349607E+01	 9.96400928249E-01	-4.86186503931E+00
1.98882774235E+01	 9.96062521347E-01	-5.08550821758E+00	 8.86422786731E-02	 8.49144917824E+01	 8.86422786731E-02	 8.49144917824E+01	 9.96062521347E-01	-5.08550821758E+00
2.08263608131E+01	 9.95693073480E-01	-5.31896448810E+00	 9.27000724112E-02	 8.46810355119E+01	 9.27000724112E-02	 8.46810355119E+01	 9.95693073480E-01	-5.31896448810E+00
2.18086913955E+01	 9.95287287727E-01	-5.56413749743E+00	 9.69598622665E-02	 8.44358625026E+01	 9.69598622665E-02	 8.44358625026E+01	 9.95287287727E-01	-5.56413749743E+00
2.28373562071E+01	 9.94836406421E-01	-5.81993001394E+00	 1.01402252940E-01	 8.41754957022E+01	 1.01402252940E-01	 8.41754957022E+01	 9.94836406421E-01	-5.81993001394E+00
2.39145407246E+01	 9.94355453184E-01	-6.09001596853E+00	 1.06090681605E-01	 8.39099840315E+01	 1.06090681605E-01	 8.39099840315E+01	 9.94355453184E-01	-6.09001596853E+00
2.50425335088E+01	 9.93823800940E-01	-6.37043112190E+00	 1.10955835067E-01	 8.36298430546E+01	 1.10955835067E-01	 8.36298430546E+01	 9.93823800940E-01	-6.37043112190E+00
2.62237310665E+01	 9.93242137094E-01	-6.66431081605E+00	 1.16051958632E-01	 8.33356891839E+01	 1.16051958632E-01	 8.33356891839E+01	 9.93242137094E-01	-6.66431081605E+00
2.74606429419E+01	 9.92605778213E-01	-6.97119411435E+00	 1.21370046406E-01	 8.30290629180E+01	 1.21370046406E-01	 8.30290629180E+01	 9.92605778213E-01	-6.97119411435E+00
2.87558970489E+01	 9.91892236805E-01	-7.29425079745E+00	 1.26964784513E-01	 8.27001168589E+01	 1.26964784513E-01	 8.27001168589E+01	 9.91892236805E-01	-7.29425079745E+00
3.01122452534E+01	 9.91116776559E-01	-7.63327013675E+00	 1.32831808330E-01	 8.23577546097E+01	 1.32831808330E-01	 8.23577546097E+01	 9.91116776559E-01	-7.63327013675E+00
3.15325692209E+01	 9.90275052909E-01	-7.98515642898E+00	 1.38916181174E-01	 8.20039780681E+01	 1.38916181174E-01	 8.20039780681E+01	 9.90275052909E-01	-7.98515642898E+00
3.30198865380E+01	 9.89366300838E-01	-8.35486556265E+00	 1.45303307338E-01	 8.16379229009E+01	 1.45303307338E-01	 8.16379229009E+01	 9.89366300838E-01	-8.35486556265E+00
3.45773571237E+01	 9.88370881589E-01	-8.74072574640E+00	 1.51963252307E-01	 8.12539011307E+01	 1.51963252307E-01	 8.12539011307E+01	 9.88370881589E-01	-8.74072574640E+00
3.62082899433E+01	 9.87231273608E-01	-9.14422121957E+00	 1.58919612304E-01	 8.08352687178E+01	 1.58919612304E-01	 8.08352687178E+01	 9.87231273608E-01	-9.14422121957E+00
3.79161500379E+01	 9.85995027800E-01	-9.56651423441E+00	 1.66191979599E-01	 8.04006652818E+01	 1.66191979599E-01	 8.04006652818E+01	 9.85995027800E-01	-9.56651423441E+00
3.97045658867E+01	 9.84664699729E-01	-1.00069890388E+01	 1.73768177565E-01	 7.99531542493E+01	 1.73768177565E-01	 7.99531542493E+01	 9.84664699729E-01	-1.00069890388E+01
4.15773371156E+01	 9.83225475442E-01	-1.04666260979E+01	 1.81662095130E-01	 7.94919369369E+01	 1.81662095130E-01	 7.94919369369E+01	 9.83225475442E-01	-1.04666260979E+01
4.35384425700E+01	 9.81657479020E-01	-1.09482365418E+01	 1.89921447629E-01	 7.90100293722E+01	 1.89921447629E-01	 7.90100293722E+01	 9.81657479020E-01	-1.09482365418E+01
4.55920487680E+01	 9.79995882450E-01	-1.14512370935E+01	 1.98533473078E-01	 7.85210283957E+01	 1.98533473078E-01	 7.85210283957E+01	 9.79995882450E-01	-1.14512370935E+01
4.77425187528E+01	 9.78165483768E-01	-1.19775990883E+01	 2.07528236796E-01	 7.80062519192E+01	 2.07528236796E-01	 7.80062519192E+01	 9.78165483768E-01	-1.19775990883E+01
4.99944213619E+01	 9.76124853884E-01	-1.25262201118E+01	 2.16885491425E-01	 7.74558288963E+01	 2.16885491425E-01	 7.74558288963E+01	 9.76124853884E-01	-1.25262201118E+01
5.23525409343E+01	 9.73900761608E-01	-1.30958350047E+01	 2.26579895415E-01	 7.68816730592E+01	 2.26579895415E-01	 7.68816730592E+01	 9.73900761608E-01	-1.30958350047E+01
5.48218874749E+01	 9.71415997378E-01	-1.36916068999E+01	 2.36694453651E-01	 7.62692257460E+01	 2.36694453651E-01	 7.62692257460E+01	 9.71415997378E-01	-1.36916068999E+01
5.74077072990E+01	 9.68828552319E-01	-1.43120051561E+01	 2.47200904722E-01	 7.56576407413E+01	 2.47200904722E-01	 7.56576407413E+01	 9.68828552319E-01	-1.43120051561E+01
6.01154941780E+01	 9.66006127256E-01	-1.49605633297E+01	 2.58153203442E-01	 7.50185538185E+01	 2.58153203442E-01	 7.50185538185E+01	 9.66006127256E-01	-1.49605633297E+01
6.29510010119E+01	 9.62930231571E-01	-1.56361357683E+01	 2.69525198768E-01	 7.43520770904E+01	 2.69525198768E-01	 7.43520770904E+01	 9.62930231571E-01	-1.56361357683E+01
6.59202520511E+01	 9.59597547846E-01	-1.63357506405E+01	 2.81264013621E-01	 7.36587041514E+01	 2.81264013621E-01	 7.36587041514E+01	 9.59597547846E-01	-1.63357506405E+01
6.90295556963E+01	 9.55951775949E-01	-1.70651119664E+01	 2.93456862855E-01	 7.29318545360E+01	 2.93456862855E-01	 7.29318545360E+01	 9.55951775949E-01	-1.70651119664E+01
7.22855179002E+01	 9.51983232603E-01	-1.78265660780E+01	 3.06133911473E-01	 7.21742157080E+01	 3.06133911473E-01	 7.21742157080E+01	 9.51983232603E-01	-1.78265660780E+01
7.56950562031E+01	 9.47713681807E-01	-1.86092960933E+01	 3.19111120707E-01	 7.13911652230E+01	 3.19111120707E-01	 7.13911652230E+01	 9.47713681807E-01	-1.86092960933E+01
7.92654144291E+01	 9.43041257135E-01	-1.94307155477E+01	 3.32664593595E-01	 7.05697826374E+01	 3.32664593595E-01	 7.05697826374E+01	 9.43041257135E-01	-1.94307155477E+01
8.30041780769E+01	 9.38040983614E-01	-2.02740533941E+01	 3.46506957607E-01	 6.97268316253E+01	 3.46506957607E-01	 6.97268316253E+01	 9.38040983614E-01	-2.02740533941E+01
8.69192904351E+01	 9.32582838304E-01	-2.11584202260E+01	 3.60945479565E-01	 6.88420572636E+01	 3.60945479565E-01	 6.88420572636E+01	 9.32582838304E-01	-2.11584202260E+01
9.10190694586E+01	 9.26772225787E-01	-2.20623212910E+01	 3.75611828133E-01	 6.79382544604E+01	 3.75611828133E-01	 6.79382544604E+01	 9.26772225787E-01	-2.20623212910E+01
9.53122254409E+01	 9.20483609471E-01	-2.30023021497E+01	 3.90762805287E-01	 6.69986818514E+01	 3.90762805287E-01	 6.69986818514E+01	 9.20483609471E-01	-2.30023021497E+01
9.98078795195E+01	 9.13719722718E-01	-2.39749927883E+01	 4.06334946861E-01	 6.60254840083E+01	 4.06334946861E-01	 6.60254840083E+01	 9.13719722718E-01	-2.39749927883E+01
1.04515583054E+02	 9.06468993108E-01	-2.49775543109E+01	 4.22258827425E-01	 6.50231527616E+01	 4.22258827425E-01	 6.50231527616E+01	 9.06468993108E-01	-2.49775543109E+01
1.09445337921E+02	 8.98762577339E-01	-2.60033196146E+01	 4.38416242478E-01	 6.39977729813E+01	 4.38416242478E-01	 6.39977729813E+01	 8.98762577339E-01	-2.60033196146E+01
1.14607617760E+02	 8.90462534715E-01	-2.70682064659E+01	 4.55047603086E-01	 6.29322285658E+01	 4.55047603086E-01	 6.29322285658E+01	 8.90462534715E-01	-2.70682064659E+01
1.20013390229E+02	 8.81668097192E-01	-2.81551769635E+01	 4.71855066688E-01	 6.18456605647E+01	 4.71855066688E-01	 6.18456605647E+01	 8.81668097192E-01	-2.81551769635E+01
1.25674140303E+02	 8.72331390876E-01	-2.92685874886E+01	 4.88895371029E-01	 6.07325719642E+01	 4.88895371029E-01	 6.07325719642E+01	 8.72331390876E-01	-2.92685874886E+01
1.31601894679E+02	 8.62415337643E-01	-3.04108423269E+01	 5.06193476819E-01	 5.95895480954E+01	 5.06193476819E-01	 5.95895480954E+01	 8.62415337643E-01	-3.04108423269E+01
1.37809247323E+02	 8.51903409661E-01	-3.15801680967E+01	 5.23682946843E-01	 5.84207791840E+01	 5.23682946843E-01	 5.84207791840E+01	 8.51903409661E-01	-3.15801680967E+01
1.44309386229E+02	 8.40874895610E-01	-3.27667923916E+01	 5.41210076543E-01	 5.72344076222E+01	 5.41210076543E-01	 5.72344076222E+01	 8.40874895610E-01	-3.27667923916E+01
1.51116121438E+02	 8.29211322670E-01	-3.39819886946E+01	 5.58928818737E-01	 5.60183301267E+01	 5.58928818737E-01	 5.60183301267E+01	 8.29211322670E-01	-3.39819886946E+01
1.58243914379E+02	 8.16967343444E-01	-3.52172162206E+01	 5.76667407374E-01	 5.47838212302E+01	 5.76667407374E-01	 5.47838212302E+01	 8.16967343444E-01	-3.52172162206E+01
1.65707908591E+02	 8.04125748404E-01	-3.64736383284E+01	 5.94439728968E-01	 5.35276315996E+01	 5.94439728968E-01	 5.35276315996E+01	 8.04125748404E-01	-3.64736383284E+01
1.73523961901E+02	 7.90603843717E-01	-3.77578894546E+01	 6.12323093524E-01	 5.22423467468E+01	 6.12323093524E-01	 5.22423467468E+01	 7.90603843717E-01	-3.77578894546E+01
1.81708680109E+02	 7.76546859356E-01	-3.90541970362E+01	 6.30042298835E-01	 5.09469551217E+01	 6.30042298835E-01	 5.09469551217E+01	 7.76546859356E-01	-3.90541970362E+01
1.90279452275E+02	 7.61845861075E-01	-4.03725171719E+01	 6.47739526739E-01	 4.96287826050E+01	 6.47739526739E-01	 4.96287826050E+01	 7.61845861075E-01	-4.03725171719E+01
1.99254487657E+02	 7.46727304695E-01	-4.16589563709E+01	 6.64694192516E-01	 4.83076849631E+01	 6.64694192516E-01	 4.83076849631E+01	 7.46727304695E-01	-4.16589563709E+01
2.08652854403E+02	 7.36379975073E-01	-4.14707647604E+01	 6.62348748279E-01	 4.74134298567E+01	 6.62348748279E-01	 4.74134298567E+01	 7.36379975073E-01	-4.14707647604E+01
2.18494520061E+02	 7.20868023012E-01	-4.28011666073E+01	 6.79561400968E-01	 4.61168782748E+01	 6.79561400968E-01	 4.61168782748E+01	 7.20868023012E-01	-4.28011666073E+01
2.28800394000E+02	 7.04781533317E-01	-4.41447654052E+01	 6.96590572716E-01	 4.48023440325E+01	 6.96590572716E-01	 4.48023440325E+01	 7.04781533317E-01	-4.41447654052E+01
2.39592371837E+02	 6.88299318957E-01	-4.54665039021E+01	 7.12943185397E-01	 4.34878032314E+01	 7.12943185397E-01	 4.34878032314E+01	 6.88299318957E-01	-4.54665039021E+01
2.50893381950E+02	 6.71579956410E-01	-4.67824903843E+01	 7.28862592555E-01	 4.21817413795E+01	 7.28862592555E-01	 4.21817413795E+01	 6.71579956410E-01	-4.67824903843E+01
2.62727434199E+02	 6.54677353898E-01	-4.80988840792E+01	 7.44413096933E-01	 4.08875511616E+01	 7.44413096933E-01	 4.08875511616E+01	 6.54677353898E-01	-4.80988840792E+01
2.75119670931E+02	 6.37610861374E-01	-4.94124051266E+01	 7.59505678520E-01	 3.96080046548E+01	 7.59505678520E-01	 3.96080046548E+01	 6.37610861374E-01	-4.94124051266E+01
2.88096420398E+02	 6.20210329475E-01	-5.07268026663E+01	 7.74225958504E-01	 3.83262244286E+01	 7.74225958504E-01	 3.83262244286E+01	 6.20210329475E-01	-5.07268026663E+01
3.01685252695E+02	 6.02354920336E-01	-5.20282423554E+01	 7.88416492622E-01	 3.70331313667E+01	 7.88416492622E-01	 3.70331313667E+01	 6.02354920336E-01	-5.20282423554E+01
3.15915038333E+02	 5.84216208296E-01	-5.32990629845E+01	 8.01860718321E-01	 3.57428168803E+01	 8.01860718321E-01	 3.57428168803E+01	 5.84216208296E-01	-5.32990629845E+01
3.30816009578E+02	 5.65852691057E-01	-5.45223161781E+01	 8.14457621441E-01	 3.44560194829E+01	 8.14457621441E-01	 3.44560194829E+01	 5.65852691057E-01	-5.45223161781E+01
3.46419824680E+02	 5.47571809177E-01	-5.56964679785E+01	 8.26214319975E-01	 3.31937733973E+01	 8.26214319975E-01	 3.31937733973E+01	 5.47571809177E-01	-5.56964679785E+01
3.62759635134E+02	 5.29705443812E-01	-5.68426229892E+01	 8.37333222154E-01	 3.19787162409E+01	 8.37333222154E-01	 3.19787162409E+01	 5.29705443812E-01	-5.68426229892E+01
3.79870156116E+02	 5.11882741554E-01	-5.79946548296E+01	 8.48178719432E-01	 3.07820747791E+01	 8.48178719432E-01	 3.07820747791E+01	 5.11882741554E-01	-5.79946548296E+01
3.97787740233E+02	 4.94338100263E-01	-5.91826789839E+01	 8.58987014364E-01	 2.96191970584E+01	 8.58987014364E-01	 2.96191970584E+01	 4.94338100263E-01	-5.91826789839E+01
4.16550454759E+02	 4.76895521987E-01	-6.03136796919E+01	 8.68928769213E-01	 2.84764798417E+01	 8.68928769213E-01	 2.84764798417E+01	 4.76895521987E-01	-6.03136796919E+01
4.36198162513E+02	 4.59847001159E-01	-6.14002651947E+01	 8.78175535961E-01	 2.73707768554E+01	 8.78175535961E-01	 2.73707768554E+01	 4.59847001159E-01	-6.14002651947E+01
4.56772606549E+02	 4.43329743554E-01	-6.25237264778E+01	 8.87378933952E-01	 2.63108479587E+01	 8.87378933952E-01	 2.63108479587E+01	 4.43329743554E-01	-6.25237264778E+01
4.78317498845E+02	 4.26849413124E-01	-6.36602875150E+01	 8.96321065769E-01	 2.52634415085E+01	 8.96321065769E-01	 2.52634415085E+01	 4.26849413124E-01	-6.36602875150E+01
5.00878613168E+02	 4.10120960900E-01	-6.47345622677E+01	 9.04484581227E-01	 2.42083431000E+01	 9.04484581227E-01	 2.42083431000E+01	 4.10120960900E-01	-6.47345622677E+01
5.24503882327E+02	 3.93409981498E-01	-6.57168466265E+01	 9.11692850515E-01	 2.31623364141E+01	 9.11692850515E-01	 2.31623364141E+01	 3.93409981498E-01	-6.57168466265E+01
5.49243500008E+02	 3.77338441991E-01	-6.66107509174E+01	 9.18027687547E-01	 2.21639041912E+01	 9.18027687547E-01	 2.21639041912E+01	 3.77338441991E-01	-6.66107509174E+01
5.75150027419E+02	 3.61835290656E-01	-6.75449458618E+01	 9.24389654084E-01	 2.12078737715E+01	 9.24389654084E-01	 2.12078737715E+01	 3.61835290656E-01	-6.75449458618E+01
6.02278504952E+02	 3.46574671371E-01	-6.85373498630E+01	 9.30849579237E-01	 2.02735341367E+01	 9.30849579237E-01	 2.02735341367E+01	 3.46574671371E-01	-6.85373498630E+01
6.30686569130E+02	 3.31608219419E-01	-6.94532231507E+01	 9.36575657298E-01	 1.93623594997E+01	 9.36575657298E-01	 1.93623594997E+01	 3.31608219419E-01	-6.94532231507E+01
6.60434575051E+02	 3.17024978157E-01	-7.02880876487E+01	 9.41612412466E-01	 1.84788014864E+01	 9.41612412466E-01	 1.84788014864E+01	 3.17024978157E-01	-7.02880876487E+01
6.91585724625E+02	 3.02774941518E-01	-7.10766885066E+01	 9.46193461963E-01	 1.76197580813E+01	 9.46193461963E-01	 1.76197580813E+01	 3.02774941518E-01	-7.10766885066E+01
7.24206200847E+02	 2.89055334214E-01	-7.17126723114E+01	 9.49810973136E-01	 1.67957128015E+01	 9.49810973136E-01	 1.67957128015E+01	 2.89055334214E-01	-7.17126723114E+01
7.58365308406E+02	 2.76401093915E-01	-7.24003188531E+01	 9.53540026295E-01	 1.60395005500E+01	 9.53540026295E-01	 1.60395005500E+01	 2.76401093915E-01	-7.24003188531E+01
7.94135620934E+02	 2.63528894994E-01	-7.31927031565E+01	 9.57620214865E-01	 1.52740491871E+01	 9.57620214865E-01	 1.52740491871E+01	 2.63528894994E-01	-7.31927031565E+01
8.31593135189E+02	 2.51057753533E-01	-7.38236102091E+01	 9.60798596803E-01	 1.45341250559E+01	 9.60798596803E-01	 1.45341250559E+01	 2.51057753533E-01	-7.38236102091E+01
8.70817432520E+02	 2.39699725908E-01	-7.43615957757E+01	 9.63441814300E-01	 1.38620738409E+01	 9.63441814300E-01	 1.38620738409E+01	 2.39699725908E-01	-7.43615957757E+01
9.11891847938E+02	 2.28552087189E-01	-7.50130867956E+01	 9.66446849480E-01	 1.32054068953E+01	 9.66446849480E-01	 1.32054068953E+01	 2.28552087189E-01	-7.50130867956E+01
9.54903647174E+02	 2.17664853952E-01	-7.56783494936E+01	 9.69372716337E-01	 1.25659950609E+01	 9.69372716337E-01	 1.25659950609E+01	 2.17664853952E-01	-7.56783494936E+01
9.99944212077E+02	 2.00901691823E-01	-7.71677730051E+01	 9.75249902189E-01	 1.15869692133E+01	 9.75249902189E-01	 1.15869692133E+01	 2.00901691823E-01	-7.71677730051E+01
1.04710923476E+03	 1.88627139806E-01	-7.79289792118E+01	 9.78098939500E-01	 1.08703132306E+01	 9.78098939500E-01	 1.08703132306E+01	 1.88627139806E-01	-7.79289792118E+01
1.09649892093E+03	 1.77641774508E-01	-7.85258976376E+01	 9.80240633779E-01	 1.02300604254E+01	 9.80240633779E-01	 1.02300604254E+01	 1.77641774508E-01	-7.85258976376E+01
1.14821820272E+03	 1.67275227981E-01	-7.91042615821E+01	 9.82210161887E-01	 9.62706928709E+00	 9.82210161887E-01	 9.62706928709E+00	 1.67275227981E-01	-7.91042615821E+01
1.20237696171E+03	 1.57824109633E-01	-7.98033150460E+01	 9.84388100120E-01	 9.07891700211E+00	 9.84388100120E-01	 9.07891700211E+00	 1.57824109633E-01	-7.98033150460E+01
1.25909026230E+03	 1.47497867598E-01	-8.01575435393E+01	 9.85559422428E-01	 8.47957693715E+00	 9.85559422428E-01	 8.47957693715E+00	 1.47497867598E-01	-8.01575435393E+01
1.31847859624E+03	 1.37063458696E-01	-8.06063574854E+01	 9.86934875443E-01	 7.87518993352E+00	 9.86934875443E-01	 7.87518993352E+00	 1.37063458696E-01	-8.06063574854E+01
1.38066813857E+03	 1.27865356232E-01	-8.10944550378E+01	 9.88308961932E-01	 7.34354049677E+00	 9.88308961932E-01	 7.34354049677E+00	 1.27865356232E-01	-8.10944550378E+01
1.44579101572E+03	 1.19104994627E-01	-8.14084127540E+01	 9.89241091166E-01	 6.83726910301E+00	 9.89241091166E-01	 6.83726910301E+00	 1.19104994627E-01	-8.14084127540E+01
1.51398558622E+03	 1.10437297262E-01	-8.16843060368E+01	 9.90075724603E-01	 6.33673219068E+00	 9.90075724603E-01	 6.33673219068E+00	 1.10437297262E-01	-8.16843060368E+01
1.58539673462E+03	 1.01614495046E-01	-8.21535792564E+01	 9.91251288078E-01	 5.82853713112E+00	 9.91251288078E-01	 5.82853713112E+00	 1.01614495046E-01	-8.21535792564E+01
1.66017617937E+03	 9.35449864387E-02	-8.24966258447E+01	 9.92126387323E-01	 5.36385256236E+00	 9.92126387323E-01	 5.36385256236E+00	 9.35449864387E-02	-8.24966258447E+01
1.73848279510E+03	 8.46887502687E-02	-8.27863275301E+01	 9.92925713166E-01	 4.85400095993E+00	 9.92925713166E-01	 4.85400095993E+00	 8.46887502687E-02	-8.27863275301E+01
1.82048295019E+03	 7.64283967325E-02	-8.33257175462E+01	 9.94016443371E-01	 4.37979436476E+00	 9.94016443371E-01	 4.37979436476E+00	 7.64283967325E-02	-8.33257175462E+01
1.90635086023E+03	 6.80325217051E-02	-8.32374354454E+01	 9.94285737028E-01	 3.89612577263E+00	 9.94285737028E-01	 3.89612577263E+00	 6.80325217051E-02	-8.32374354454E+01
1.99626895815E+03	 5.96546864446E-02	-8.33017458506E+01	 9.94806713280E-01	 3.41437478911E+00	 9.94806713280E-01	 3.41437478911E+00	 5.96546864446E-02	-8.33017458506E+01
2.09042828180E+03	 5.20594365363E-02	-8.28123198371E+01	 9.94827085406E-01	 2.97611432503E+00	 9.94827085406E-01	 2.97611432503E+00	 5.20594365363E-02	-8.28123198371E+01
2.18902887986E+03	 4.42592514302E-02	-8.26469501619E+01	 9.95303024246E-01	 2.52775268551E+00	 9.95303024246E-01	 2.52775268551E+00	 4.42592514302E-02	-8.26469501619E+01
2.29228023682E+03	 3.64371081353E-02	-8.18665419941E+01	 9.95497604601E-01	 2.07649711752E+00	 9.95497604601E-01	 2.07649711752E+00	 3.64371081353E-02	-8.18665419941E+01
2.40040171807E+03	 2.87030690130E-02	-8.06534675318E+01	 9.95740394635E-01	 1.63001066150E+00	 9.95740394635E-01	 1.63001066150E+00	 2.87030690130E-02	-8.06534675318E+01
2.51362303595E+03	 2.09531477325E-02	-7.80404186356E+01	 9.95868145765E-01	 1.17972058563E+00	 9.95868145765E-01	 1.17972058563E+00	 2.09531477325E-02	-7.80404186356E+01
2.63218473778E+03	 1.34550246301E-02	-7.21573932828E+01	 9.95958713891E-01	 7.36925157582E-01	 9.95958713891E-01	 7.36925157582E-01	 1.34550246301E-02	-7.21573932828E+01
2.75633871695E+03	 6.49672744970E-03	-5.03299542199E+01	 9.95864794607E-01	 2.93732854250E-01	 9.95864794607E-01	 2.93732854250E-01	 6.49672744970E-03	-5.03299542199E+01
2.88634874806E+03	 5.18156726553E-03	 3.15817136947E+01	 9.95589009351E-01	-1.65834137609E-01	 9.95589009351E-01	-1.65834137609E-01	 5.18156726553E-03	 3.15817136947E+01
3.02249104734E+03	 1.14731428912E-02	 6.77590364441E+01	 9.95713114946E-01	-6.11615462839E-01	 9.95713114946E-01	-6.11615462839E-01	 1.14731428912E-02	 6.77590364441E+01
3.16505485950E+03	 1.90380074286E-02	 7.58127404858E+01	 9.95504216514E-01	-1.06284734396E+00	 9.95504216514E-01	-1.06284734396E+00	 1.90380074286E-02	 7.58127404858E+01
3.31434307224E+03	 2.68764442865E-02	 7.91424720324E+01	 9.95286490549E-01	-1.51983505158E+00	 9.95286490549E-01	-1.51983505158E+00	 2.68764442865E-02	 7.91424720324E+01
3.47067285975E+03	 3.51296755244E-02	 8.09124947803E+01	 9.95055374602E-01	-1.99783866022E+00	 9.95055374602E-01	-1.99783866022E+00	 3.51296755244E-02	 8.09124947803E+01
3.63437635660E+03	 4.32734456420E-02	 8.13291379178E+01	 9.94395806354E-01	-2.46566331896E+00	 9.94395806354E-01	-2.46566331896E+00	 4.32734456420E-02	 8.13291379178E+01
3.80580136336E+03	 5.13866233551E-02	 8.16014881295E+01	 9.93794684733E-01	-2.93216461932E+00	 9.93794684733E-01	-2.93216461932E+00	 5.13866233551E-02	 8.16014881295E+01
3.98531208554E+03	 5.92506597578E-02	 8.18530336697E+01	 9.93333991653E-01	-3.38506753955E+00	 9.93333991653E-01	-3.38506753955E+00	 5.92506597578E-02	 8.18530336697E+01
4.17328990736E+03	 6.80576320050E-02	 8.17947844663E+01	 9.92574293296E-01	-3.89140789853E+00	 9.92574293296E-01	-3.89140789853E+00	 6.80576320050E-02	 8.17947844663E+01
4.37013420206E+03	 7.74828663091E-02	 8.20404843716E+01	 9.92236719907E-01	-4.43549023574E+00	 9.92236719907E-01	-4.43549023574E+00	 7.74828663091E-02	 8.20404843716E+01
4.57626318036E+03	 8.69867221317E-02	 8.11547061923E+01	 9.90355814439E-01	-4.97888453774E+00	 9.90355814439E-01	-4.97888453774E+00	 8.69867221317E-02	 8.11547061923E+01
4.79211477900E+03	 9.53523714842E-02	 8.11150396427E+01	 9.89765492535E-01	-5.46186772128E+00	 9.89765492535E-01	-5.46186772128E+00	 9.53523714842E-02	 8.11150396427E+01
5.01814759117E+03	 1.06307831451E-01	 8.12980182005E+01	 9.89510914595E-01	-6.09623525887E+00	 9.89510914595E-01	-6.09623525887E+00	 1.06307831451E-01	 8.12980182005E+01
5.25484184084E+03	 1.18026949104E-01	 8.10170555504E+01	 9.88468969066E-01	-6.77320492078E+00	 9.88468969066E-01	-6.77320492078E+00	 1.18026949104E-01	 8.10170555504E+01
5.50270040300E+03	 1.31837142698E-01	 8.03188652386E+01	 9.86417797572E-01	-7.57067598130E+00	 9.86417797572E-01	-7.57067598130E+00	 1.31837142698E-01	 8.03188652386E+01
5.76224987208E+03	 1.45657313780E-01	 7.93350843716E+01	 9.83507152182E-01	-8.36860511547E+00	 9.83507152182E-01	-8.36860511547E+00	 1.45657313780E-01	 7.93350843716E+01
6.03404168073E+03	 1.58805719073E-01	 7.83687017088E+01	 9.80393441109E-01	-9.12883778433E+00	 9.80393441109E-01	-9.12883778433E+00	 1.58805719073E-01	 7.83687017088E+01
6.31865327139E+03	 1.72545944602E-01	 7.75646772416E+01	 9.77468509527E-01	-9.92635706249E+00	 9.77468509527E-01	-9.92635706249E+00	 1.72545944602E-01	 7.75646772416E+01
6.61668932310E+03	 1.86202758959E-01	 7.68692252444E+01	 9.74711586396E-01	-1.07217348168E+01	 9.74711586396E-01	-1.07217348168E+01	 1.86202758959E-01	 7.68692252444E+01
6.92878303621E+03	 1.99982736113E-01	 7.62454936294E+01	 9.72054409743E-01	-1.15271883906E+01	 9.72054409743E-01	-1.15271883906E+01	 1.99982736113E-01	 7.62454936294E+01
7.25559747761E+03	 2.14050371160E-01	 7.54116460712E+01	 9.68480975589E-01	-1.23503384266E+01	 9.68480975589E-01	-1.23503384266E+01	 2.14050371160E-01	 7.54116460712E+01
7.59782698953E+03	 2.28721648368E-01	 7.41472620124E+01	 9.62981068349E-01	-1.32075688962E+01	 9.62981068349E-01	-1.32075688962E+01	 2.28721648368E-01	 7.41472620124E+01
7.95619866468E+03	 2.42252617429E-01	 7.22945606760E+01	 9.54619160966E-01	-1.39889869906E+01	 9.54619160966E-01	-1.39889869906E+01	 2.42252617429E-01	 7.22945606760E+01
8.33147389103E+03	 2.54960756729E-01	 7.12877381677E+01	 9.49424694634E-01	-1.47350742766E+01	 9.49424694634E-01	-1.47350742766E+01	 2.54960756729E-01	 7.12877381677E+01
8.72444996945E+03	 2.71676793752E-01	 6.96550943550E+01	 9.40688513772E-01	-1.57113705244E+01	 9.40688513772E-01	-1.57113705244E+01	 2.71676793752E-01	 6.96550943550E+01
9.13596180759E+03	 2.87838179458E-01	 6.78610521691E+01	 9.30504616182E-01	-1.66486525562E+01	 9.30504616182E-01	-1.66486525562E+01	 2.87838179458E-01	 6.78610521691E+01
9.56688369375E+03	 3.10094203692E-01	 6.60169882764E+01	 9.18658600869E-01	-1.79581128384E+01	 9.18658600869E-01	-1.79581128384E+01	 3.10094203692E-01	 6.60169882764E+01
1.00181311544E+04	 3.01802850118E-01	 7.13922777030E+01	 9.47041991877E-01	-1.75675820475E+01	 9.47041991877E-01	-1.75675820475E+01	 3.01802850118E-01	 7.13922777030E+01
1.04906628991E+04	 3.99253838082E-01	 6.18908311885E+01	 8.84858607107E-01	-2.34490681806E+01	 8.84858607107E-01	-2.34490681806E+01	 3.99253838082E-01	 6.18908311885E+01
1.09854828578E+04	 4.48458485495E-01	 5.45445054320E+01	 8.24570313111E-01	-2.62559437290E+01	 8.24570313111E-01	-2.62559437290E+01	 4.48458485495E-01	 5.45445054320E+01
1.15036423130E+04	 4.76097352074E-01	 4.12357401934E+01	 7.14661917695E-01	-2.60661182121E+01	 7.14661917695E-01	-2.60661182121E+01	 4.76097352074E-01	 4.12357401934E+01
1.20462421342E+04	 3.41276726141E-01	 3.47963641156E+01	 7.44912439170E-01	-1.51395122272E+01	 7.44912439170E-01	-1.51395122272E+01	 3.41276726141E-01	 3.47963641156E+01
1.26144351161E+04	 3.33088441679E-01	 5.39223385264E+01	 8.47812504761E-01	-1.85321843946E+01	 8.47812504761E-01	-1.85321843946E+01	 3.33088441679E-01	 5.39223385264E+01
1.32094284280E+04	 4.28155261315E-01	 5.85365440859E+01	 8.58128215215E-01	-2.51903974761E+01	 8.58128215215E-01	-2.51903974761E+01	 4.28155261315E-01	 5.85365440859E+01
1.38324861786E+04	 5.07018237514E-01	 5.57841559536E+01	 8.28672281510E-01	-3.03999340611E+01	 8.28672281510E-01	-3.03999340611E+01	 5.07018237514E-01	 5.57841559536E+01
1.44849321016E+04	 5.74818905246E-01	 5.19528245546E+01	 7.88430665759E-01	-3.50404313957E+01	 7.88430665759E-01	-3.50404313957E+01	 5.74818905246E-01	 5.19528245546E+01
1.51681523683E+04	 6.34966362639E-01	 4.99670887786E+01	 7.65774927545E-01	-3.94198986452E+01	 7.65774927545E-01	-3.94198986452E+01	 6.34966362639E-01	 4.99670887786E+01
1.58835985321E+04	 7.61424254803E-01	 4.01202221812E+01	 6.48252346081E-01	-4.98797778188E+01	 6.48252346081E-01	-4.98797778188E+01	 7.61424254803E-01	 4.01202221812E+01
1.66327906131E+04	 7.64441100959E-01	 2.37576978060E+01	 4.33493534652E-01	-4.61471746525E+01	 4.33493534652E-01	-4.61471746525E+01	 7.64441100959E-01	 2.37576978060E+01
1.74173203270E+04	 7.14827164567E-01	 2.90658980548E+01	 5.11286088944E-01	-4.27976407249E+01	 5.11286088944E-01	-4.27976407249E+01	 7.14827164567E-01	 2.90658980548E+01
1.82388544671E+04	 8.18210154416E-01	 2.32375468233E+01	 4.06577046835E-01	-5.24391786269E+01	 4.06577046835E-01	-5.24391786269E+01	 8.18210154416E-01	 2.32375468233E+01
1.90991384453E+04	 7.61649129092E-01	 1.66328930996E+01	 3.46548924634E-01	-3.87632532343E+01	 3.46548924634E-01	-3.87632532343E+01	 7.61649129092E-01	 1.66328930996E+01
2.00000000000E+04	 8.37411804486E-01	 2.06435367557E+01	 3.66021454109E-01	-5.37647922206E+01	 3.66021454109E-01	-5.37647922206E+01	 8.37411804486E-01	 2.06435367557E+01
