!--------------------------------------------------
! S-parameter Generated by TDK Corporation
! Copyright(C) 2015 TDK Corporation.
! All Rights Reserved.
!--------------------------------------------------
! TDK P/N: CGJ3E2C0G1H272J080AA (Multilayer Ceramic Chip Capacitors)
! Property: C=2.7nF
! Size(LxWxT): 1.6x0.8x0.8mm, 0.063x0.031x0.031inches
! Model Type: s2p (Touchstone File Format Version 1.0)
! Frequency: DC=Yes Start=0.3MHz Stop=8500MHz 225points Log-sweep
! Note: 
! Model Generated on Jun. 23, 2015
! Hash(MD5):
!--------------------------------------------------
! Port Assignments:
!
!  1 ---| |--- 2
!
!--------------------------------------------------
! Applicable Conditions:
!   Temperature = 25 degC
!   DC Bias Voltage = 0 V
!   Small Signal Operation
!--------------------------------------------------
! Terms and conditions regarding TDK Simulation Models
! (1)This simulation model is being provided solely for informational purposes. Please refer to the specifications of the products in terms of detailed characteristics of such products.
! (2)In no event shall TDK Corporation of any of its subsidiaries be liable for any loss or damage arising, directly or indirectly, 
!    From any information contained in this simulation model, including, but not limited to loss or damages arising from any inaccuracies, omissions or errors in connection with such information.
! (3)Any and all copyrights on this simulation model are owned by TDK Corporation.
!    Duplication or redistribution of this simulation model without prior written permission from TDK Corporation is prohibited.
! (4)This simulation model is subject to any modification or change without any prior notice.
! (5)Neither TDK Corporation nor any of its subsidiaries shall make any warranty, express or implied, 
!    Including but not limited to the correctness, implied warranties of merchantability and fitness for a particular purpose with respect to this simulation models.
! (6)The use of this simulation model shall be deemed to have consented to the terms and conditions hereof.
!--------------------------------------------------
# MHz S MA R 50
0.00000000000E+00	 9.99999990000E-01	 0.00000000000E+00	 9.99999990000E-09	 0.00000000000E+00	 9.99999990000E-09	 0.00000000000E+00	 9.99999990000E-01	 0.00000000000E+00
3.00000000000E-01	 8.88479027263E-01	-2.73306659831E+01	 4.58915044551E-01	 6.25518500423E+01	 4.58915044551E-01	 6.27447928186E+01	 8.88479027263E-01	-2.73726911560E+01
3.14113581859E-01	 8.79632110669E-01	-2.84211303763E+01	 4.75652551640E-01	 6.14582243755E+01	 4.75652551640E-01	 6.16396705571E+01	 8.79632110669E-01	-2.84809746910E+01
3.28891141027E-01	 8.70299031469E-01	-2.95203430007E+01	 4.92521670412E-01	 6.03825122708E+01	 4.92521670412E-01	 6.05132354497E+01	 8.70299031469E-01	-2.95839092788E+01
3.44363914499E-01	 8.60381267112E-01	-3.06690225310E+01	 5.09648972532E-01	 5.92534158813E+01	 5.09648972532E-01	 5.93568157702E+01	 8.60381267112E-01	-3.07207458175E+01
3.60564608821E-01	 8.49791815344E-01	-3.18328630171E+01	 5.27116562608E-01	 5.80955223643E+01	 5.27116562608E-01	 5.81899134046E+01	 8.49791815344E-01	-3.18817012141E+01
3.77527469228E-01	 8.38663450458E-01	-3.30492397670E+01	 5.44544280922E-01	 5.68864558098E+01	 5.44576973684E-01	 5.69978429318E+01	 8.38640933216E-01	-3.30798985305E+01
3.95288352031E-01	 8.27037179578E-01	-3.42561632899E+01	 5.62060432147E-01	 5.56927790552E+01	 5.62088252165E-01	 5.57774597856E+01	 8.27012312108E-01	-3.42851002397E+01
4.13884800412E-01	 8.14619044234E-01	-3.54942637552E+01	 5.79560498675E-01	 5.44809217560E+01	 5.79730910975E-01	 5.45609235927E+01	 8.14486848524E-01	-3.55202897937E+01
4.33356123781E-01	 8.01732432057E-01	-3.67460409564E+01	 5.97241175937E-01	 5.32344130805E+01	 5.97413613117E-01	 5.32938276477E+01	 8.01681317751E-01	-3.67769036960E+01
4.53743480871E-01	 7.88220151028E-01	-3.80179653553E+01	 6.14736634925E-01	 5.19754329701E+01	 6.14992257992E-01	 5.20547442629E+01	 7.88079094882E-01	-3.80348067299E+01
4.75089966739E-01	 7.74255374196E-01	-3.92945856871E+01	 6.32220152326E-01	 5.07191704509E+01	 6.32423121190E-01	 5.07719119395E+01	 7.74076444275E-01	-3.93067300308E+01
4.97440703859E-01	 7.59730649275E-01	-4.05938111343E+01	 6.49545832416E-01	 4.94218745879E+01	 6.49780914258E-01	 4.94781439004E+01	 7.59492644237E-01	-4.06063803039E+01
5.20842937505E-01	 7.44737961327E-01	-4.18938337154E+01	 6.66565428781E-01	 4.81323685679E+01	 6.66889090705E-01	 4.81803523535E+01	 7.44456573196E-01	-4.19037700087E+01
5.45346135619E-01	 7.30176166354E-01	-4.29933997002E+01	 6.82292790607E-01	 4.69553952475E+01	 6.82584343455E-01	 4.69807480173E+01	 7.30135164139E-01	-4.31980846028E+01
5.71002093374E-01	 7.13308237138E-01	-4.44951620877E+01	 7.00006130146E-01	 4.55354130812E+01	 7.00406370265E-01	 4.55644361749E+01	 7.13062239307E-01	-4.45160644243E+01
5.97865042662E-01	 6.97114062833E-01	-4.57984625920E+01	 7.16176514161E-01	 4.42277900746E+01	 7.16560705280E-01	 4.42625196813E+01	 6.96754650569E-01	-4.58216443612E+01
6.25991766729E-01	 6.80556612463E-01	-4.71142996776E+01	 7.32016625600E-01	 4.29106764812E+01	 7.32355872117E-01	 4.29416880000E+01	 6.80152505463E-01	-4.71336097668E+01
6.55441720205E-01	 6.63702551650E-01	-4.84214504730E+01	 7.47473644586E-01	 4.16054199646E+01	 7.47702716250E-01	 4.16335880491E+01	 6.63206121196E-01	-4.84276346485E+01
6.86277154778E-01	 6.46468485051E-01	-4.97154399583E+01	 7.62336811781E-01	 4.02999334354E+01	 7.62641244259E-01	 4.03312326816E+01	 6.46112492609E-01	-4.97273207053E+01
7.18563250784E-01	 6.29002859280E-01	-5.10014360402E+01	 7.76644413796E-01	 3.90147466131E+01	 7.77114541769E-01	 3.90440595256E+01	 6.28724826636E-01	-5.10134722168E+01
7.52368254986E-01	 6.11427940838E-01	-5.22692654971E+01	 7.90626751742E-01	 3.77265662893E+01	 7.90924754788E-01	 3.77575975245E+01	 6.11241982160E-01	-5.22837136014E+01
7.87763624836E-01	 5.93878832401E-01	-5.35282891626E+01	 8.03904913376E-01	 3.64640716107E+01	 8.04220969305E-01	 3.64882830668E+01	 5.93594499353E-01	-5.35501512230E+01
8.24824179518E-01	 5.76178889863E-01	-5.47710668380E+01	 8.16720601762E-01	 3.52111451835E+01	 8.17031902158E-01	 3.52371457892E+01	 5.76029903939E-01	-5.47864864648E+01
8.63628258107E-01	 5.58588678465E-01	-5.60047635621E+01	 8.28983537037E-01	 3.39747698780E+01	 8.29195359253E-01	 3.39986773119E+01	 5.58325559221E-01	-5.60115274288E+01
9.04257885162E-01	 5.40992965893E-01	-5.72093279343E+01	 8.40740818800E-01	 3.27642806252E+01	 8.40787147035E-01	 3.27985925928E+01	 5.40813443242E-01	-5.72161920089E+01
9.46798944108E-01	 5.23425293411E-01	-5.83886908693E+01	 8.51639073313E-01	 3.15722185287E+01	 8.51773701702E-01	 3.16130845689E+01	 5.23211912717E-01	-5.84028651687E+01
9.91341358780E-01	 5.06107297224E-01	-5.95499490291E+01	 8.62199018130E-01	 3.04040746411E+01	 8.62339905138E-01	 3.04559200416E+01	 5.05973480355E-01	-5.95542229630E+01
1.03797928350E+00	 4.88889374794E-01	-6.06662495825E+01	 8.71969132264E-01	 2.92827481616E+01	 8.72231677523E-01	 2.93073129869E+01	 4.88771654163E-01	-6.06914438704E+01
1.08681130212E+00	 4.72135229013E-01	-6.17462021622E+01	 8.81050577327E-01	 2.81745925009E+01	 8.81233298801E-01	 2.82041202911E+01	 4.71850406477E-01	-6.17737458648E+01
1.13794063638E+00	 4.55215919402E-01	-6.28735824000E+01	 8.90127065902E-01	 2.70831960723E+01	 8.90303039503E-01	 2.71251119736E+01	 4.55132401388E-01	-6.28801542157E+01
1.19147536412E+00	 4.38788044201E-01	-6.39229740500E+01	 8.98353075671E-01	 2.60245640694E+01	 8.98458668437E-01	 2.60646438128E+01	 4.38705110765E-01	-6.39382742951E+01
1.24752864774E+00	 4.22693456668E-01	-6.49432139217E+01	 9.06019534153E-01	 2.49943878163E+01	 9.06151488314E-01	 2.50370319216E+01	 4.22601112252E-01	-6.49744792312E+01
1.30621897337E+00	 4.06877632421E-01	-6.59389223907E+01	 9.13173360528E-01	 2.40040902810E+01	 9.13341897229E-01	 2.40412280786E+01	 4.06775993181E-01	-6.59532742712E+01
1.36767040140E+00	 3.91501461230E-01	-6.69077395962E+01	 9.20008229535E-01	 2.30419694153E+01	 9.20071891748E-01	 2.30799896126E+01	 3.91385129921E-01	-6.69281227909E+01
1.43201282862E+00	 3.76457304326E-01	-6.78504481453E+01	 9.26321541960E-01	 2.21017648912E+01	 9.26333389802E-01	 2.21337672034E+01	 3.76383805527E-01	-6.78794803492E+01
1.49938226288E+00	 3.61783945645E-01	-6.87423260230E+01	 9.32042661383E-01	 2.12085007249E+01	 9.32136672422E-01	 2.12298953364E+01	 3.61673882926E-01	-6.87634406271E+01
1.56992111057E+00	 3.47539916111E-01	-6.96225790883E+01	 9.37493214307E-01	 2.03277726744E+01	 9.37541328434E-01	 2.03590280643E+01	 3.47438291487E-01	-6.96396813159E+01
1.64377847759E+00	 3.33684885126E-01	-7.04644571978E+01	 9.42485751334E-01	 1.94782674878E+01	 9.42583568415E-01	 1.95188045995E+01	 3.33576577870E-01	-7.04872060932E+01
1.72111048459E+00	 3.20222677338E-01	-7.12692628268E+01	 9.47112282478E-01	 1.86671982227E+01	 9.47177772377E-01	 1.86954100871E+01	 3.20048452876E-01	-7.12954009167E+01
1.80208059697E+00	 3.07259616434E-01	-7.20621972411E+01	 9.51429549951E-01	 1.78819144869E+01	 9.51483405742E-01	 1.79082076562E+01	 3.07149166675E-01	-7.20825957227E+01
1.88685997037E+00	 2.94693823560E-01	-7.28237666760E+01	 9.55427150978E-01	 1.71154428036E+01	 9.55459414072E-01	 1.71561580114E+01	 2.94627218875E-01	-7.28451894446E+01
1.97562781253E+00	 2.82442389724E-01	-7.35458171559E+01	 9.59099845973E-01	 1.63898098216E+01	 9.59159803921E-01	 1.64303171196E+01	 2.82337398360E-01	-7.35704832131E+01
2.06857176205E+00	 2.70746843399E-01	-7.42486307318E+01	 9.62408542961E-01	 1.56876478341E+01	 9.62469577124E-01	 1.57136266076E+01	 2.70521436324E-01	-7.42613290549E+01
2.16588828503E+00	 2.59343607121E-01	-7.49242121395E+01	 9.65580191591E-01	 1.50075927769E+01	 9.65635077459E-01	 1.50494429975E+01	 2.59205731484E-01	-7.49395514746E+01
2.26778309039E+00	 2.48432952925E-01	-7.55783923276E+01	 9.68474483987E-01	 1.43611247327E+01	 9.68553321706E-01	 1.44010018734E+01	 2.48316926803E-01	-7.55993767994E+01
2.37447156467E+00	 2.37821832198E-01	-7.61958215491E+01	 9.70978738585E-01	 1.37438272436E+01	 9.71208347384E-01	 1.37738639301E+01	 2.37700115308E-01	-7.61968251983E+01
2.48617922734E+00	 2.27692190044E-01	-7.68054468700E+01	 9.73576250234E-01	 1.31438535165E+01	 9.73643382453E-01	 1.31728491435E+01	 2.27641685917E-01	-7.68170709577E+01
2.60314220747E+00	 2.17950541082E-01	-7.73696651869E+01	 9.75683394963E-01	 1.25671968190E+01	 9.75867204485E-01	 1.25955324186E+01	 2.17837286857E-01	-7.73824148983E+01
2.72560774293E+00	 2.08574645890E-01	-7.79148928923E+01	 9.77804776082E-01	 1.20181674681E+01	 9.77847083233E-01	 1.20460557963E+01	 2.08452699470E-01	-7.79214932319E+01
2.85383470291E+00	 1.99555940408E-01	-7.84517834115E+01	 9.79721557739E-01	 1.14931396647E+01	 9.79791087062E-01	 1.15107963843E+01	 1.99487456163E-01	-7.84715505572E+01
2.98809413521E+00	 1.90902656596E-01	-7.89571550482E+01	 9.81417556461E-01	 1.09827622857E+01	 9.81487678617E-01	 1.10078975530E+01	 1.90820934927E-01	-7.89598409392E+01
3.12866983915E+00	 1.82586541235E-01	-7.94399957427E+01	 9.82994830668E-01	 1.05019699082E+01	 9.83091575470E-01	 1.05332052078E+01	 1.82505178084E-01	-7.94375842991E+01
3.27585896543E+00	 1.74606902568E-01	-7.99081857451E+01	 9.84449011862E-01	 1.00276666967E+01	 9.84512376167E-01	 1.00568194984E+01	 1.74527237883E-01	-7.99054450490E+01
3.42997264432E+00	 1.66970018100E-01	-8.03509860530E+01	 9.85742108198E-01	 9.59134285743E+00	 9.85863372069E-01	 9.61155012504E+00	 1.66866858589E-01	-8.03457904377E+01
3.59133664328E+00	 1.59617335705E-01	-8.07937032111E+01	 9.87023091054E-01	 9.15886821048E+00	 9.87117888100E-01	 9.17263859309E+00	 1.59553647049E-01	-8.08054089634E+01
3.76029205561E+00	 1.52592097038E-01	-8.11878592620E+01	 9.88024612545E-01	 8.74214623932E+00	 9.88192248436E-01	 8.77948329508E+00	 1.52514938662E-01	-8.11698618707E+01
3.93719602141E+00	 1.45856450936E-01	-8.15794000239E+01	 9.89062047524E-01	 8.35253398972E+00	 9.89215179234E-01	 8.37903837857E+00	 1.45774099757E-01	-8.15726284374E+01
4.12242248255E+00	 1.39382994702E-01	-8.19580355650E+01	 9.90010553006E-01	 7.97715281419E+00	 9.90166648407E-01	 8.00812326920E+00	 1.39315776494E-01	-8.19518545148E+01
4.31636297310E+00	 1.33195405321E-01	-8.23157194536E+01	 9.90875725669E-01	 7.62347872414E+00	 9.91008679215E-01	 7.64947965070E+00	 1.33135371682E-01	-8.22982291087E+01
4.51942744694E+00	 1.27258537994E-01	-8.26709684456E+01	 9.91681258526E-01	 7.27741349384E+00	 9.91818897717E-01	 7.30823914014E+00	 1.27201769847E-01	-8.26565911618E+01
4.73204514437E+00	 1.21578579013E-01	-8.29794912843E+01	 9.92386364374E-01	 6.95245447899E+00	 9.92482367103E-01	 6.97617803841E+00	 1.21505596480E-01	-8.29616273999E+01
4.95466549939E+00	 1.16168244994E-01	-8.32848251614E+01	 9.92993451491E-01	 6.63318001758E+00	 9.93133699124E-01	 6.66789342183E+00	 1.16067874833E-01	-8.32688922993E+01
5.18775908975E+00	 1.10947913288E-01	-8.35794663858E+01	 9.93577760296E-01	 6.33480363980E+00	 9.93714858749E-01	 6.35866609997E+00	 1.10852890009E-01	-8.35576078005E+01
5.43181863168E+00	 1.05961519418E-01	-8.38785001725E+01	 9.94099293723E-01	 6.04376403488E+00	 9.94308160094E-01	 6.07674935133E+00	 1.05878523044E-01	-8.38636966087E+01
5.68736002135E+00	 1.01196895613E-01	-8.41509872823E+01	 9.94695664347E-01	 5.77205950380E+00	 9.94739541583E-01	 5.80009490268E+00	 1.01114812336E-01	-8.41130335038E+01
5.95492342542E+00	 9.66353345975E-02	-8.43984997114E+01	 9.95050470952E-01	 5.51278465673E+00	 9.95218446957E-01	 5.54498922644E+00	 9.65474127530E-02	-8.43505087579E+01
6.23507442285E+00	 9.22766729305E-02	-8.46601618558E+01	 9.95527448623E-01	 5.25253299066E+00	 9.95606523989E-01	 5.27719110395E+00	 9.21718081044E-02	-8.46150415409E+01
6.52840520039E+00	 8.80814585140E-02	-8.48931595019E+01	 9.95874405569E-01	 5.01320884403E+00	 9.95995813311E-01	 5.03830120936E+00	 8.79898603229E-02	-8.48413903077E+01
6.83553580441E+00	 8.41004007905E-02	-8.51325916713E+01	 9.96212011670E-01	 4.77384304116E+00	 9.96353267574E-01	 4.80775118586E+00	 8.39998409222E-02	-8.50742604877E+01
7.15711545149E+00	 8.02724546426E-02	-8.53437406640E+01	 9.96503590259E-01	 4.55908978380E+00	 9.96654795411E-01	 4.58556912440E+00	 8.01597273517E-02	-8.52642388805E+01
7.49382390082E+00	 7.66079907678E-02	-8.55446514802E+01	 9.96691044885E-01	 4.34209184042E+00	 9.96956632621E-01	 4.37946444825E+00	 7.64980414136E-02	-8.54452640726E+01
7.84637289102E+00	 7.31074904649E-02	-8.57375010171E+01	 9.96894797952E-01	 4.14263991558E+00	 9.97215377401E-01	 4.16928967371E+00	 7.29876181112E-02	-8.56187007676E+01
8.21550764466E+00	 6.97356041726E-02	-8.59443773485E+01	 9.97319623808E-01	 3.94876362259E+00	 9.97426298787E-01	 3.98208501543E+00	 6.96523226435E-02	-8.58251016077E+01
8.60200844352E+00	 6.65452101232E-02	-8.61251076096E+01	 9.97448934392E-01	 3.76637585594E+00	 9.97664264569E-01	 3.78451988577E+00	 6.64328819108E-02	-8.59885095565E+01
9.00669227791E+00	 6.34617547294E-02	-8.63284842801E+01	 9.97697545692E-01	 3.58805595751E+00	 9.97856388767E-01	 3.61686184433E+00	 6.33625051689E-02	-8.61281663854E+01
9.43041457372E+00	 6.05649311685E-02	-8.63792109383E+01	 9.97715776197E-01	 3.41371330830E+00	 9.97944980200E-01	 3.44017303042E+00	 6.03941423923E-02	-8.61865666665E+01
9.87407100055E+00	 5.77375575665E-02	-8.66081106866E+01	 9.97888188804E-01	 3.24817827095E+00	 9.98177501971E-01	 3.26724213129E+00	 5.76095366690E-02	-8.63663889936E+01
1.03385993650E+01	 5.50595061790E-02	-8.66927050849E+01	 9.98095750001E-01	 3.09959245485E+00	 9.98206780321E-01	 3.11398687914E+00	 5.48780415125E-02	-8.64297125095E+01
1.08249815932E+01	 5.24990545042E-02	-8.68257316827E+01	 9.98021397399E-01	 2.94401769012E+00	 9.98372819209E-01	 2.96999682860E+00	 5.23057529923E-02	-8.64687634332E+01
1.13342458060E+01	 5.00135870809E-02	-8.70235614256E+01	 9.98206343080E-01	 2.79964124493E+00	 9.98545388457E-01	 2.82426598410E+00	 4.98585868137E-02	-8.66045395282E+01
1.18674684926E+01	 4.76439538330E-02	-8.71311905107E+01	 9.98393591256E-01	 2.66218364635E+00	 9.98609853656E-01	 2.68253365884E+00	 4.75258702297E-02	-8.66980132566E+01
1.24257767861E+01	 4.53969299606E-02	-8.72928355767E+01	 9.98484283242E-01	 2.52967227390E+00	 9.98729338386E-01	 2.56183765270E+00	 4.52606649603E-02	-8.67655903329E+01
1.30103508455E+01	 4.32505089582E-02	-8.72672121635E+01	 9.98414121160E-01	 2.40752127195E+00	 9.98661248432E-01	 2.44173792642E+00	 4.30698360527E-02	-8.66349347740E+01
1.36224263511E+01	 4.11744483482E-02	-8.73686303433E+01	 9.98574389965E-01	 2.28309784933E+00	 9.98721361835E-01	 2.30667778149E+00	 4.10217677088E-02	-8.66610106920E+01
1.42632971158E+01	 3.91974505150E-02	-8.74879349692E+01	 9.98587191989E-01	 2.16456870169E+00	 9.98820723163E-01	 2.19953680414E+00	 3.90509383571E-02	-8.66505232976E+01
1.49343178205E+01	 3.73011135950E-02	-8.76258161027E+01	 9.98617700511E-01	 2.05410437028E+00	 9.98908937661E-01	 2.08581037064E+00	 3.71707352360E-02	-8.66392246073E+01
1.56369068774E+01	 3.54724468115E-02	-8.76714431386E+01	 9.98696972949E-01	 1.95703805614E+00	 9.98884496654E-01	 1.96995003086E+00	 3.53337267862E-02	-8.65574626042E+01
1.63725494282E+01	 3.37450542633E-02	-8.77112765943E+01	 9.98590841832E-01	 1.85174116770E+00	 9.98941508147E-01	 1.87372995059E+00	 3.36084897845E-02	-8.63900485919E+01
1.71428004835E+01	 3.20772003512E-02	-8.78184223073E+01	 9.98613040555E-01	 1.74925990842E+00	 9.98976679457E-01	 1.77275593185E+00	 3.19651869172E-02	-8.62801857494E+01
1.79492882099E+01	 3.04773658898E-02	-8.77845846496E+01	 9.98634673847E-01	 1.64850658855E+00	 9.98917071356E-01	 1.68308243151E+00	 3.03979725003E-02	-8.60758632622E+01
1.87937173714E+01	 2.89432098688E-02	-8.78361121769E+01	 9.98608326172E-01	 1.56401471611E+00	 9.98931884353E-01	 1.58763505115E+00	 2.89042245467E-02	-8.58650383933E+01
1.96778729333E+01	 2.74913491689E-02	-8.78032438388E+01	 9.98560340742E-01	 1.47776914588E+00	 9.98790789805E-01	 1.50495843017E+00	 2.74595592925E-02	-8.55235289564E+01
2.06036238348E+01	 2.60707503991E-02	-8.78190867713E+01	 9.98510089744E-01	 1.39219022048E+00	 9.98679615236E-01	 1.41306089418E+00	 2.61035598572E-02	-8.52507994858E+01
2.15729269401E+01	 2.47198610932E-02	-8.78281559222E+01	 9.98585256275E-01	 1.31264402520E+00	 9.98573485252E-01	 1.33573139871E+00	 2.48130575584E-02	-8.48712742904E+01
2.25878311744E+01	 2.34427263578E-02	-8.78206544289E+01	 9.98508549148E-01	 1.23168878480E+00	 9.98700159806E-01	 1.25912904716E+00	 2.35853979416E-02	-8.44575419250E+01
2.36504818554E+01	 2.22210840580E-02	-8.78083339133E+01	 9.98447823713E-01	 1.15609456400E+00	 9.98710389444E-01	 1.18285878708E+00	 2.24149683406E-02	-8.39751771570E+01
2.47631252277E+01	 2.10335684660E-02	-8.78281118222E+01	 9.98312527048E-01	 1.08549537808E+00	 9.98693365835E-01	 1.11273036164E+00	 2.13069959273E-02	-8.34081805228E+01
2.59281132109E+01	 1.98841212510E-02	-8.78179301416E+01	 9.98343787154E-01	 1.01678624673E+00	 9.98420940244E-01	 1.03520803523E+00	 2.02638393935E-02	-8.28257154005E+01
2.71479083718E+01	 1.87950131460E-02	-8.77405054656E+01	 9.98268596302E-01	 9.44862468189E-01	 9.98471310061E-01	 9.81717236264E-01	 1.92743642278E-02	-8.21868525890E+01
2.84250891288E+01	 1.77717781234E-02	-8.78269582911E+01	 9.98341878218E-01	 8.86333447162E-01	 9.98499384160E-01	 9.06747870517E-01	 1.83352449074E-02	-8.15740858980E+01
2.97623552030E+01	 1.67593830391E-02	-8.77034820311E+01	 9.98045951941E-01	 8.24075521839E-01	 9.98304064239E-01	 8.46224816167E-01	 1.74729360072E-02	-8.05706439587E+01
3.11625333246E+01	 1.57983769718E-02	-8.76256446481E+01	 9.97957662443E-01	 7.61257552456E-01	 9.98088677548E-01	 7.90339897807E-01	 1.66648198564E-02	-7.96873096631E+01
3.26285832079E+01	 1.48996884634E-02	-8.76453289132E+01	 9.97878426566E-01	 7.07107014772E-01	 9.98004317940E-01	 7.30686505815E-01	 1.59120630955E-02	-7.87916779054E+01
3.41636038081E+01	 1.40110583052E-02	-8.75917410586E+01	 9.97710318190E-01	 6.53520383052E-01	 9.97919438501E-01	 6.69551825514E-01	 1.51954464379E-02	-7.77487055017E+01
3.57708398712E+01	 1.31560484396E-02	-8.74516996492E+01	 9.97648943707E-01	 6.00873731589E-01	 9.97893251777E-01	 6.17137775719E-01	 1.45465348991E-02	-7.66410153269E+01
3.74536887935E+01	 1.23636303002E-02	-8.74974934251E+01	 9.97591937669E-01	 5.54071139671E-01	 9.97793690232E-01	 5.74938246853E-01	 1.39739649358E-02	-7.54906411308E+01
3.92157078025E+01	 1.15902603173E-02	-8.74529611921E+01	 9.97430346522E-01	 4.98068034051E-01	 9.97512973036E-01	 5.31243886640E-01	 1.34131856868E-02	-7.43447476760E+01
4.10606214766E+01	 1.08691871710E-02	-8.74555847455E+01	 9.97209869053E-01	 4.46029859002E-01	 9.97601037956E-01	 4.80733529108E-01	 1.29095436464E-02	-7.31700852207E+01
4.29923296179E+01	 1.01598552472E-02	-8.74228234301E+01	 9.97019895139E-01	 4.02645688919E-01	 9.97498629535E-01	 4.33500701529E-01	 1.24774296530E-02	-7.20343438832E+01
4.50149154958E+01	 9.49248555583E-03	-8.73082137734E+01	 9.97042966950E-01	 3.61326188958E-01	 9.97377774517E-01	 3.90067594215E-01	 1.20762402400E-02	-7.07168663633E+01
4.71326544782E+01	 8.83732121075E-03	-8.74024274817E+01	 9.96887351808E-01	 3.12631517659E-01	 9.97234773864E-01	 3.35076792229E-01	 1.16983594757E-02	-6.94449427625E+01
4.93500230689E+01	 8.24685812023E-03	-8.73067621850E+01	 9.96603834255E-01	 2.73888209880E-01	 9.97053360468E-01	 3.06095684202E-01	 1.13931145663E-02	-6.82486692994E+01
5.16717083700E+01	 7.64554132133E-03	-8.75787033827E+01	 9.96469731216E-01	 2.40454760501E-01	 9.96646104275E-01	 2.66735410875E-01	 1.11412425735E-02	-6.69547762715E+01
5.41026179895E+01	 7.11413638241E-03	-8.76065842450E+01	 9.96462206859E-01	 1.98354365079E-01	 9.96573520391E-01	 2.19126615902E-01	 1.09207933550E-02	-6.58134097318E+01
5.66478904155E+01	 6.59154350628E-03	-8.76740050590E+01	 9.96321112999E-01	 1.65074705022E-01	 9.96505566993E-01	 1.84142436337E-01	 1.07084144652E-02	-6.47500288987E+01
5.93129058772E+01	 6.10301368885E-03	-8.76417657475E+01	 9.96257254376E-01	 1.24887626547E-01	 9.96167020780E-01	 1.38130459051E-01	 1.05550116469E-02	-6.38628528249E+01
6.21032977185E+01	 5.65193566885E-03	-8.80614138034E+01	 9.95961944666E-01	 9.47888931020E-02	 9.96047839161E-01	 1.01634183714E-01	 1.04306464638E-02	-6.29637298029E+01
6.50249643053E+01	 5.21471523207E-03	-8.82101439098E+01	 9.95785881438E-01	 5.05325998714E-02	 9.95899190461E-01	 7.02372341287E-02	 1.03196325383E-02	-6.25132477181E+01
6.80840814940E+01	 4.79876033688E-03	-8.83762519477E+01	 9.95667912024E-01	 2.29930077549E-02	 9.95755853589E-01	 3.46720076991E-02	 1.02113836524E-02	-6.22186561197E+01
7.12871156855E+01	 4.43458890126E-03	-8.87714470826E+01	 9.95513455398E-01	-1.17043973386E-02	 9.95658819057E-01	 1.36205536066E-02	 1.01332348872E-02	-6.23406042862E+01
7.46408374946E+01	 4.09685506590E-03	-8.91277494717E+01	 9.95473444957E-01	-3.90832924327E-02	 9.95458561063E-01	-1.99475019080E-02	 1.00431199188E-02	-6.26207933017E+01
7.81523360612E+01	 3.77993254386E-03	-8.95139458385E+01	 9.95206854509E-01	-6.48250916229E-02	 9.95301840549E-01	-5.64869149575E-02	 9.98429121970E-03	-6.31956798972E+01
8.18290340361E+01	 3.52227136720E-03	-8.96124617316E+01	 9.95126202182E-01	-9.49097210999E-02	 9.95236644651E-01	-8.10741919215E-02	 9.93372549506E-03	-6.39966341019E+01
8.56787032704E+01	 3.29345658931E-03	-8.96295028290E+01	 9.94853787488E-01	-1.16949201437E-01	 9.95059412623E-01	-1.02360304367E-01	 9.90454497397E-03	-6.52361900778E+01
8.97094812444E+01	 3.09649401739E-03	-8.92656843957E+01	 9.94845877610E-01	-1.45840950913E-01	 9.94827912182E-01	-1.33243569582E-01	 9.84895122936E-03	-6.69071210497E+01
9.39298882679E+01	 2.96278944994E-03	-8.90550632979E+01	 9.94702842426E-01	-1.62634172196E-01	 9.94880254448E-01	-1.53743159481E-01	 9.82455510950E-03	-6.92246653667E+01
9.83488454915E+01	 2.90442078165E-03	-8.80932225751E+01	 9.94740805300E-01	-1.80695747650E-01	 9.94775870358E-01	-1.70191054079E-01	 9.76911028795E-03	-7.23018318547E+01
1.02975693763E+02	 2.92506202912E-03	-8.80766559607E+01	 9.94790501228E-01	-2.01919453848E-01	 9.94826649572E-01	-1.83070796227E-01	 9.64582250244E-03	-7.65101598600E+01
1.07820213375E+02	 3.04871262468E-03	-8.87228307078E+01	 9.94981696614E-01	-1.96794310359E-01	 9.95105639747E-01	-1.93924282229E-01	 9.42385151667E-03	-8.23582479401E+01
1.12892644733E+02	 3.25600987045E-03	-9.10922093142E+01	 9.95532135382E-01	-2.08326526705E-01	 9.95358539028E-01	-2.05237542254E-01	 8.91775020931E-03	-9.00810203926E+01
1.18203710009E+02	 3.52170042959E-03	-9.70497420274E+01	 9.96104615014E-01	-2.53308134740E-01	 9.96114685954E-01	-2.44331061555E-01	 8.00063862348E-03	-9.94921112044E+01
1.23764635800E+02	 3.61363006809E-03	-1.05491957473E+02	 9.96869185755E-01	-3.10523916415E-01	 9.96820028339E-01	-2.94185423294E-01	 6.44944363546E-03	-1.08738188350E+02
1.29587176862E+02	 3.50863083979E-03	-1.12203850222E+02	 9.97128113411E-01	-3.89753578715E-01	 9.96980527648E-01	-3.75906908488E-01	 4.83474760900E-03	-1.11575894480E+02
1.35683640957E+02	 3.53753632514E-03	-1.15969428441E+02	 9.97136959313E-01	-4.47604373971E-01	 9.97212055216E-01	-4.26896068557E-01	 3.74942439379E-03	-1.10343701210E+02
1.42066914868E+02	 3.64474497743E-03	-1.22527722602E+02	 9.97193549198E-01	-5.25599171208E-01	 9.97121664439E-01	-4.98224738891E-01	 2.84051856448E-03	-1.06626187867E+02
1.48750491643E+02	 3.61314870554E-03	-1.30224284290E+02	 9.97015084897E-01	-5.91400020131E-01	 9.97090555305E-01	-5.65305486351E-01	 2.15767345219E-03	-9.44036641558E+01
1.55748499111E+02	 3.45725201144E-03	-1.36770559219E+02	 9.96687191692E-01	-6.56680872304E-01	 9.96827721343E-01	-6.41243528561E-01	 2.02867008056E-03	-7.64536161575E+01
1.63075729750E+02	 3.28091275141E-03	-1.41768897923E+02	 9.96072324755E-01	-7.09921738683E-01	 9.96332682650E-01	-6.98260504781E-01	 2.23726592546E-03	-6.43996113085E+01
1.70747671953E+02	 3.10337244862E-03	-1.46029378439E+02	 9.95811249679E-01	-7.58946719817E-01	 9.95874907942E-01	-7.47485755709E-01	 2.51946976064E-03	-6.12778208231E+01
1.78780542771E+02	 2.96380016394E-03	-1.49168527889E+02	 9.95430476152E-01	-7.98088509736E-01	 9.95504029339E-01	-8.02950468531E-01	 2.72565712410E-03	-6.16835910826E+01
1.87191322188E+02	 2.86211040989E-03	-1.52468663295E+02	 9.94882280421E-01	-8.51192546183E-01	 9.95066401053E-01	-8.45107224671E-01	 2.85086697142E-03	-6.47008263199E+01
1.95997789018E+02	 2.76404344710E-03	-1.54544957459E+02	 9.94713812369E-01	-8.93528787759E-01	 9.94639639300E-01	-8.87901828184E-01	 2.86742830051E-03	-6.95045510003E+01
2.05218558483E+02	 2.71541515566E-03	-1.56738371314E+02	 9.94485224788E-01	-9.32382956929E-01	 9.94524084191E-01	-9.37198586103E-01	 2.81196519126E-03	-7.54282972300E+01
2.14873121564E+02	 2.69979381316E-03	-1.57548056343E+02	 9.94218287090E-01	-9.71244565024E-01	 9.94160357750E-01	-9.78695389466E-01	 2.66169915068E-03	-8.35131677803E+01
2.24981886198E+02	 2.70914424083E-03	-1.57849794590E+02	 9.93870739886E-01	-1.01606278276E+00	 9.93966583803E-01	-1.00617234579E+00	 2.57377260352E-03	-9.35569353127E+01
2.35566220424E+02	 2.75434741787E-03	-1.56601955781E+02	 9.93813863421E-01	-1.05786850901E+00	 9.93729519003E-01	-1.05130268009E+00	 2.56889524077E-03	-1.06559361390E+02
2.46648497541E+02	 2.84285756119E-03	-1.54280054110E+02	 9.93959792730E-01	-1.09875469858E+00	 9.93872579164E-01	-1.09236634349E+00	 2.91739840534E-03	-1.26471443740E+02
2.58252143409E+02	 2.83491455380E-03	-1.53872573367E+02	 9.94379488093E-01	-1.17276412343E+00	 9.94084227384E-01	-1.16006361958E+00	 3.53761065659E-03	-1.60262472706E+02
2.70401685963E+02	 2.63827509718E-03	-1.50187214239E+02	 9.94020650198E-01	-1.23785823350E+00	 9.93733058460E-01	-1.23315375400E+00	 3.50832764295E-03	 1.61521023053E+02
2.83122807062E+02	 2.17731100702E-03	-1.52706301398E+02	 9.93790312526E-01	-1.31030074657E+00	 9.93489672547E-01	-1.32460263161E+00	 3.67961414789E-03	 1.30943712658E+02
2.96442396774E+02	 1.29927650373E-03	-1.46917110513E+02	 9.93135461829E-01	-1.39559009583E+00	 9.92905078672E-01	-1.39994051392E+00	 3.83529003398E-03	 1.05430001049E+02
3.10388610219E+02	 4.37795058785E-04	-1.15320192912E+02	 9.92484863166E-01	-1.46048231112E+00	 9.92349091902E-01	-1.45151811369E+00	 3.99209279506E-03	 8.64102817604E+01
3.24990927080E+02	 6.71413846060E-04	 5.34644732544E+00	 9.92067531909E-01	-1.51107924468E+00	 9.91824840746E-01	-1.49695590766E+00	 4.01793507058E-03	 7.23057591784E+01
3.40280213922E+02	 1.57835906697E-03	 2.42480890203E+01	 9.91616744209E-01	-1.54521936125E+00	 9.91499630726E-01	-1.54526994709E+00	 3.72241137181E-03	 6.10927274622E+01
3.56288789436E+02	 2.33062759784E-03	 3.01671575696E+01	 9.91598752238E-01	-1.59009941942E+00	 9.91346781026E-01	-1.59952627957E+00	 2.96874085127E-03	 5.51112952050E+01
3.73050492753E+02	 2.80182550686E-03	 3.39231854595E+01	 9.91668886634E-01	-1.63874512863E+00	 9.91247350846E-01	-1.66337255781E+00	 2.28521669315E-03	 6.91531281342E+01
3.90600754977E+02	 3.20483450945E-03	 3.92459874076E+01	 9.91707552093E-01	-1.75398273831E+00	 9.90756910989E-01	-1.76502413391E+00	 3.55591077573E-03	 7.63985424799E+01
4.08976674075E+02	 3.16894333048E-03	-9.65634355366E+00	 9.91201762629E-01	-1.77471628965E+00	 9.90034546147E-01	-1.75712331794E+00	 2.44433374269E-03	 3.53237100293E+01
4.28217093302E+02	 2.08210580118E-03	-2.64473307605E+01	 9.91482315579E-01	-1.85957957555E+00	 9.91115881094E-01	-1.81064417995E+00	 3.12671705678E-03	 2.44602671684E+01
4.48362683301E+02	 7.66882797678E-04	-2.62424798814E+01	 9.91749046079E-01	-1.96857976822E+00	 9.91135347764E-01	-1.91614389325E+00	 3.28549328781E-03	-6.64128295680E-01
4.69456028078E+02	 1.65312714529E-04	 1.30699896144E+02	 9.91465027653E-01	-2.07238611881E+00	 9.91028895076E-01	-2.00707167111E+00	 2.82962978797E-03	-3.83456859794E+01
4.91541715016E+02	 6.67889427367E-04	 1.74098248486E+02	 9.91030647424E-01	-2.13658741665E+00	 9.90749079598E-01	-2.08338782446E+00	 2.70651313035E-03	-9.50267766650E+01
5.14666429123E+02	 9.84776911707E-04	-1.44799895111E+02	 9.91319200110E-01	-2.19205112964E+00	 9.90885917986E-01	-2.17782958548E+00	 3.38286361789E-03	-1.62960115178E+02
5.38879051714E+02	 1.32088051499E-03	-1.37354550766E+02	 9.91719797385E-01	-2.29680312127E+00	 9.91036705469E-01	-2.27906569828E+00	 3.93195240676E-03	 1.37557837988E+02
5.64230763742E+02	 1.42974055422E-03	-1.24000711081E+02	 9.91703915392E-01	-2.42890409039E+00	 9.91587504559E-01	-2.41613990252E+00	 4.09747567339E-03	 9.03138673012E+01
5.90775153980E+02	 1.16728287007E-03	-1.21109880643E+02	 9.91000950736E-01	-2.54371140944E+00	 9.90987548186E-01	-2.55018225984E+00	 3.24856070842E-03	 7.19124940363E+01
6.18568332300E+02	 1.02336338602E-03	-9.34711909805E+01	 9.90588384622E-01	-2.63456805488E+00	 9.90542832977E-01	-2.67025757763E+00	 2.42086314566E-03	 7.08883338383E+01
6.47669048278E+02	 1.45141263153E-03	-7.14045377871E+01	 9.90715280108E-01	-2.74145147928E+00	 9.90622713151E-01	-2.77647817962E+00	 2.83791158538E-03	 1.02589568573E+02
6.78138815379E+02	 1.69066617195E-03	-3.47988992306E+01	 9.90503339112E-01	-2.88749167768E+00	 9.89488324801E-01	-2.91140274855E+00	 6.09070696273E-03	 8.27299783571E+01
7.10042040987E+02	 2.64753323074E-03	-1.65623867504E+01	 9.89454489529E-01	-3.00483076580E+00	 9.89110468274E-01	-3.00122345012E+00	 7.29894028480E-03	 4.31574531214E+01
7.43446162550E+02	 3.36305980308E-03	-1.21343128460E+01	 9.89409881341E-01	-3.07050206998E+00	 9.89349796928E-01	-3.04026719333E+00	 5.57949127818E-03	 7.05353282158E+00
7.78421790126E+02	 2.37474486374E-03	-1.15435440042E+01	 9.91289211629E-01	-3.13625336438E+00	 9.91410053504E-01	-3.16749959802E+00	 1.39092187641E-03	 5.02996955435E+00
8.15042855645E+02	 1.72251991474E-03	 2.61359339825E+01	 9.92255305730E-01	-3.37996061237E+00	 9.91048696707E-01	-3.41609376018E+00	 3.51810220964E-03	 4.56928433899E+01
8.53386769184E+02	 1.44174839009E-03	 2.20914980588E+01	 9.92053353705E-01	-3.64153496770E+00	 9.90609990907E-01	-3.59114861208E+00	 5.11394156443E-03	 2.32013930887E+00
8.93534582598E+02	 2.06208644565E-03	 1.91330831023E+01	 9.91298877697E-01	-3.80144890521E+00	 9.90179333368E-01	-3.67920018249E+00	 2.79803441014E-03	-7.66232058653E+01
9.35571160849E+02	 1.82274064401E-03	 2.83499074369E+01	 9.92050872961E-01	-4.06285198913E+00	 9.91306240868E-01	-3.89280134028E+00	 2.92036468479E-03	 1.09693228294E+02
9.79585361394E+02	 1.74334373515E-03	 4.02012842354E+00	 9.90663270887E-01	-4.25879798657E+00	 9.91104650507E-01	-4.12764208321E+00	 3.29181510200E-03	 3.93283898437E+01
1.02567022201E+03	 2.12585355685E-03	-8.99905650274E-01	 9.89401080846E-01	-4.32874074497E+00	 9.90067128225E-01	-4.32082347021E+00	 8.93341960904E-04	-1.11093942544E+02
1.07392315748E+03	 2.62117516130E-03	 6.90664666332E+00	 9.89860898010E-01	-4.42701968669E+00	 9.90646996510E-01	-4.53231588861E+00	 5.08256511898E-03	 9.69706951183E+01
1.12444616545E+03	 2.05563672974E-03	-6.28083735919E+00	 9.89778398494E-01	-4.68545728245E+00	 9.90179845180E-01	-4.76998566997E+00	 3.62721789332E-03	 3.16525193416E+01
1.17734604213E+03	 2.25155138900E-03	 2.93066513539E+00	 9.89170546397E-01	-4.87420573011E+00	 9.89031180628E-01	-4.88697187321E+00	 1.59398015444E-03	 1.16564980172E+02
1.23273460793E+03	 3.67528076153E-03	 1.44579828116E+01	 9.90224803575E-01	-5.17844283109E+00	 9.89521404650E-01	-5.15709751826E+00	 5.12804309504E-03	 5.98936303759E+01
1.29072894393E+03	 4.96009849777E-03	 2.58324152812E+01	 9.89388218925E-01	-5.39523619679E+00	 9.88374647076E-01	-5.39799834726E+00	 8.50157278727E-04	 9.84220369020E+01
1.35145163929E+03	 4.23712346866E-03	 3.32267744139E+01	 9.90326098652E-01	-5.58046978473E+00	 9.89605734320E-01	-5.62709608010E+00	 5.06228678484E-03	 8.75708471083E+01
1.41503105042E+03	 4.48892920833E-03	 2.85566609430E+01	 9.88722391671E-01	-5.94883558441E+00	 9.88098829062E-01	-5.86911989824E+00	 2.86454335420E-03	 1.15941051755E+02
1.48160157230E+03	 4.95400301644E-03	 3.85985655649E+01	 9.90051699950E-01	-6.21920663846E+00	 9.89039404137E-01	-6.07465006197E+00	 6.25434513005E-03	 7.70105806217E+01
1.55130392254E+03	 3.63142966380E-03	 6.23569123551E+00	 9.88208283074E-01	-6.53643326346E+00	 9.87615327058E-01	-6.41045959894E+00	 4.20523241600E-03	 7.74447481925E+01
1.62428543887E+03	 5.49907305655E-03	 1.29016603680E+01	 9.88469125617E-01	-6.74304624337E+00	 9.88054051385E-01	-6.68105430747E+00	 6.01056562359E-03	 3.99638676116E+01
1.70070039055E+03	 4.88757137447E-03	 1.94177234382E+01	 9.87940697019E-01	-7.03530071579E+00	 9.87631195956E-01	-6.99396242016E+00	 2.20402418484E-03	 3.41621412443E+01
1.78071030448E+03	 5.24822389932E-03	 3.51788735714E+01	 9.88624413573E-01	-7.36064361762E+00	 9.88237686846E-01	-7.34593391671E+00	 3.47617192411E-03	-1.20432375609E+00
1.86448430665E+03	 3.05411410836E-03	 3.40507479905E+01	 9.88787387939E-01	-7.65640318185E+00	 9.88182430776E-01	-7.67863483084E+00	 3.00653733426E-03	 7.02169939123E+01
1.95219947960E+03	 3.03338418859E-03	 2.86436623979E+01	 9.87802809177E-01	-8.02324585566E+00	 9.87514923549E-01	-8.11405191124E+00	 8.44125743372E-04	 3.35891738834E+01
2.04404123680E+03	 3.75618202512E-03	 1.30523845872E+01	 9.87483321678E-01	-8.32600856038E+00	 9.86964908626E-01	-8.44187577455E+00	 4.36231651755E-03	 1.21111672520E+00
2.14020371453E+03	 3.04219544242E-03	 3.38514229998E+01	 9.87240820368E-01	-8.71291822000E+00	 9.86936739034E-01	-8.81161125089E+00	 3.26636145094E-03	 3.93123564148E+01
2.24089018226E+03	 3.36503965068E-03	 5.99137909298E+01	 9.87053543939E-01	-9.10249920585E+00	 9.86577063279E-01	-9.20624365739E+00	 1.91723266705E-03	 6.04222954916E+01
2.34631347234E+03	 1.98700732896E-03	 2.81519659353E+01	 9.86755790822E-01	-9.54994125050E+00	 9.86362735032E-01	-9.63646075859E+00	 4.15022822946E-03	 2.49291719018E+01
2.45669642987E+03	 2.54314326796E-03	 5.63824526330E+01	 9.87165767123E-01	-1.00975764613E+01	 9.86876051865E-01	-9.92753844383E+00	 4.80967646136E-03	-1.90231056924E+00
2.57227238376E+03	 5.61845520972E-03	 6.99046730830E+01	 9.86676760094E-01	-1.05927880416E+01	 9.86064076344E-01	-1.04104141964E+01	 5.32989717582E-03	-1.07826425670E+01
2.69328563993E+03	 6.04594271368E-03	 7.51992113318E+01	 9.86488327459E-01	-1.11199457852E+01	 9.86051121553E-01	-1.08594290179E+01	 6.13011167618E-03	 2.88571483940E+00
2.81999199776E+03	 5.47733713565E-03	 9.11204458728E+01	 9.86322121478E-01	-1.15778551815E+01	 9.86475245671E-01	-1.14200153997E+01	 6.64152976613E-03	 1.02274028225E+01
2.95265929077E+03	 5.97042731442E-03	 9.26906083498E+01	 9.86207699833E-01	-1.20572664831E+01	 9.85123319715E-01	-1.19740735462E+01	 7.47604660861E-03	 2.50431202610E+01
3.09156795277E+03	 7.69809646008E-03	 9.14045136586E+01	 9.85894871977E-01	-1.25869484270E+01	 9.84835963340E-01	-1.25345785181E+01	 1.05279330936E-02	 2.92659026080E+01
3.23701161068E+03	 8.18539548045E-03	 9.54103461715E+01	 9.85887897543E-01	-1.32117356086E+01	 9.84845484883E-01	-1.31214476030E+01	 1.13474141397E-02	 2.93312719078E+01
3.38929770517E+03	 9.91792895514E-03	 8.47595519360E+01	 9.85867516327E-01	-1.37978352967E+01	 9.85054913087E-01	-1.37105400520E+01	 1.14434193174E-02	 3.93237377885E+01
3.54874814052E+03	 1.32186909041E-02	 8.35318045627E+01	 9.85220541232E-01	-1.44505628973E+01	 9.84172361925E-01	-1.43318089983E+01	 1.45124194446E-02	 4.86736379004E+01
3.71569996512E+03	 1.33734591745E-02	 7.97863843772E+01	 9.84594667838E-01	-1.51064886039E+01	 9.83741106675E-01	-1.50281670647E+01	 1.58379232048E-02	 4.79223945532E+01
3.89050608385E+03	 1.70378708128E-02	 7.05183658542E+01	 9.84292687022E-01	-1.57724494781E+01	 9.83356907205E-01	-1.56836834552E+01	 1.73320997243E-02	 5.45343276946E+01
4.07353600414E+03	 1.69675989639E-02	 7.04525643750E+01	 9.84848443693E-01	-1.65358951272E+01	 9.83658188982E-01	-1.64169366280E+01	 1.80008980589E-02	 6.18952945640E+01
4.26517661698E+03	 2.03684943371E-02	 5.78804238706E+01	 9.83793042933E-01	-1.72628786287E+01	 9.82849750964E-01	-1.72126450322E+01	 2.08557300912E-02	 6.71202029013E+01
4.46583301473E+03	 2.20072611851E-02	 5.54940095816E+01	 9.83830435439E-01	-1.80664162460E+01	 9.82922462743E-01	-1.79855596764E+01	 2.06415980465E-02	 7.47463238447E+01
4.67592934747E+03	 2.34580781881E-02	 4.47852116909E+01	 9.83605033722E-01	-1.88886731944E+01	 9.82619122118E-01	-1.88099414963E+01	 2.30071155242E-02	 8.02523383844E+01
4.89590971951E+03	 2.54322182867E-02	 3.85172381969E+01	 9.83364364829E-01	-1.97659200674E+01	 9.82341511745E-01	-1.96502800535E+01	 2.31244244616E-02	 8.74573737254E+01
5.12623912818E+03	 2.72954670200E-02	 3.18981862402E+01	 9.83222950004E-01	-2.06572734343E+01	 9.82512274799E-01	-2.05921441341E+01	 2.48680352685E-02	 9.46905154020E+01
5.36740444672E+03	 2.82168690800E-02	 2.35825568880E+01	 9.83068470482E-01	-2.16542835939E+01	 9.82012083152E-01	-2.15543490502E+01	 2.47943205043E-02	 1.05055881119E+02
5.61991545349E+03	 2.67413100859E-02	 1.47934509765E+01	 9.82931825340E-01	-2.26738100268E+01	 9.81968439604E-01	-2.25839924064E+01	 2.36151222879E-02	 1.06858936313E+02
5.88430590946E+03	 2.77001703165E-02	 1.25023454671E+01	 9.82949093438E-01	-2.36968289041E+01	 9.81980760883E-01	-2.36464064055E+01	 2.30411265319E-02	 1.12485442733E+02
6.16113468658E+03	 2.66404422857E-02	 1.14186112847E+01	 9.82553874119E-01	-2.48614604251E+01	 9.82065952730E-01	-2.47385532125E+01	 2.17487782359E-02	 1.21078955385E+02
6.45098694906E+03	 2.21135290053E-02	 3.11004206431E+00	 9.82801038163E-01	-2.59992735578E+01	 9.81537096765E-01	-2.58880699314E+01	 1.91497427295E-02	 1.24498956617E+02
6.75447539031E+03	 1.81306920532E-02	 5.20608883224E-01	 9.83046666268E-01	-2.71961484435E+01	 9.82093533833E-01	-2.70566638649E+01	 1.32283346109E-02	 1.27127564843E+02
7.07224152810E+03	 8.18403664894E-03	-6.20782311689E+00	 9.83316555032E-01	-2.84545571273E+01	 9.82339138577E-01	-2.83107830168E+01	 7.62130626803E-03	 1.46625637055E+02
7.40495706054E+03	 5.67652043045E-03	-1.19280124022E+02	 9.83456647837E-01	-2.97636849675E+01	 9.82906862608E-01	-2.95916559601E+01	 7.60487646757E-03	-1.18231560850E+02
7.75332528599E+03	 1.90105635615E-02	-1.49448908707E+02	 9.83677186974E-01	-3.11803019951E+01	 9.83452423045E-01	-3.09066645406E+01	 2.47074399219E-02	-1.05225752236E+02
8.11808258967E+03	 4.54373876523E-02	-1.51326383356E+02	 9.82689591105E-01	-3.25537822341E+01	 9.82565066277E-01	-3.23959978019E+01	 4.79778715208E-02	-1.05039803101E+02
8.50000000000E+03	 7.58285138480E-02	-1.49185053335E+02	 9.81087826078E-01	-3.41267776873E+01	 9.80988441248E-01	-3.41210178312E+01	 8.02141181849E-02	-1.06682340451E+02
