!--------------------------------------------------
! S-parameter Generated by TDK Corporation
! Copyright(C) 2015 TDK Corporation.
! All Rights Reserved.
!--------------------------------------------------
! TDK P/N: CGJ3E2C0G1H562J080AA (Multilayer Ceramic Chip Capacitors)
! Property: C=5.6nF
! Size(LxWxT): 1.6x0.8x0.8mm, 0.063x0.031x0.031inches
! Model Type: s2p (Touchstone File Format Version 1.0)
! Frequency: DC=Yes Start=0.3MHz Stop=8500MHz 225points Log-sweep
! Note: 
! Model Generated on Jun. 23, 2015
! Hash(MD5):
!--------------------------------------------------
! Port Assignments:
!
!  1 ---| |--- 2
!
!--------------------------------------------------
! Applicable Conditions:
!   Temperature = 25 degC
!   DC Bias Voltage = 0 V
!   Small Signal Operation
!--------------------------------------------------
! Terms and conditions regarding TDK Simulation Models
! (1)This simulation model is being provided solely for informational purposes. Please refer to the specifications of the products in terms of detailed characteristics of such products.
! (2)In no event shall TDK Corporation of any of its subsidiaries be liable for any loss or damage arising, directly or indirectly, 
!    From any information contained in this simulation model, including, but not limited to loss or damages arising from any inaccuracies, omissions or errors in connection with such information.
! (3)Any and all copyrights on this simulation model are owned by TDK Corporation.
!    Duplication or redistribution of this simulation model without prior written permission from TDK Corporation is prohibited.
! (4)This simulation model is subject to any modification or change without any prior notice.
! (5)Neither TDK Corporation nor any of its subsidiaries shall make any warranty, express or implied, 
!    Including but not limited to the correctness, implied warranties of merchantability and fitness for a particular purpose with respect to this simulation models.
! (6)The use of this simulation model shall be deemed to have consented to the terms and conditions hereof.
!--------------------------------------------------
# MHz S MA R 50
0.00000000000E+00	 9.99999990000E-01	 0.00000000000E+00	 9.99999990000E-09	 0.00000000000E+00	 9.99999990000E-09	 0.00000000000E+00	 9.99999990000E-01	 0.00000000000E+00
3.00000000000E-01	 6.90204785893E-01	-4.67657461370E+01	 7.23612709625E-01	 4.30612617423E+01	 7.23612709625E-01	 4.34624111893E+01	 6.90204785893E-01	-4.67105809314E+01
3.14113581859E-01	 6.73488008955E-01	-4.81184522852E+01	 7.39196795038E-01	 4.17452501498E+01	 7.39196795038E-01	 4.20808922107E+01	 6.73488008955E-01	-4.80554053543E+01
3.28891141027E-01	 6.56433722134E-01	-4.94922216620E+01	 7.54382375487E-01	 4.03953415344E+01	 7.54382375487E-01	 4.07211212482E+01	 6.56433722134E-01	-4.93913155554E+01
3.44363914499E-01	 6.39147515342E-01	-5.08354748814E+01	 7.69082865257E-01	 3.90810813918E+01	 7.69082865257E-01	 3.93746997265E+01	 6.39147515342E-01	-5.07087440003E+01
3.60564608821E-01	 6.21518550016E-01	-5.21624238105E+01	 7.83398169507E-01	 3.77880350594E+01	 7.83398169507E-01	 3.80348174405E+01	 6.21518550016E-01	-5.20147236896E+01
3.77527469228E-01	 6.03877066741E-01	-5.34716448862E+01	 7.97076212332E-01	 3.65098334067E+01	 7.97076212332E-01	 3.67255372393E+01	 6.03877066741E-01	-5.32929844679E+01
3.95288352031E-01	 5.86019358930E-01	-5.47703254785E+01	 8.10295816946E-01	 3.52419962536E+01	 8.10295816946E-01	 3.54129867288E+01	 5.86019358930E-01	-5.45746915391E+01
4.13884800412E-01	 5.68184390742E-01	-5.60186173508E+01	 8.22900053542E-01	 3.39926179794E+01	 8.22900053542E-01	 3.41424504725E+01	 5.68184390742E-01	-5.58463141974E+01
4.33356123781E-01	 5.50365676253E-01	-5.72513090889E+01	 8.34922524791E-01	 3.27729785176E+01	 8.34922524791E-01	 3.29062848969E+01	 5.50365676253E-01	-5.70694274967E+01
4.53743480871E-01	 5.32584465038E-01	-5.84765233999E+01	 8.46375677581E-01	 3.15577947564E+01	 8.46375677581E-01	 3.16880695102E+01	 5.32584465038E-01	-5.82776123335E+01
4.75089966739E-01	 5.15048180089E-01	-5.96440899338E+01	 8.57160062175E-01	 3.04026777421E+01	 8.57160062175E-01	 3.04886316300E+01	 5.15048180089E-01	-5.94646006940E+01
4.97440703859E-01	 4.97626590233E-01	-6.08081371787E+01	 8.67390210167E-01	 2.92544164818E+01	 8.67390210167E-01	 2.93148372334E+01	 4.97626590233E-01	-6.06226091062E+01
5.20842937505E-01	 4.80427533017E-01	-6.19419038715E+01	 8.77033286438E-01	 2.81200216490E+01	 8.77033286438E-01	 2.81859588394E+01	 4.80427533017E-01	-6.17521156401E+01
5.45346135619E-01	 4.63617280532E-01	-6.30525838967E+01	 8.86034433413E-01	 2.69791389368E+01	 8.86034433413E-01	 2.71369752891E+01	 4.63617280532E-01	-6.28313018774E+01
5.71002093374E-01	 4.46854448491E-01	-6.41224610888E+01	 8.94605556580E-01	 2.59516031285E+01	 8.94605556580E-01	 2.60021121704E+01	 4.46854448491E-01	-6.39238236122E+01
5.97865042662E-01	 4.30502449242E-01	-6.51551117742E+01	 9.02588301053E-01	 2.49244596517E+01	 9.02588301053E-01	 2.49573749826E+01	 4.30502449242E-01	-6.49630535916E+01
6.25991766729E-01	 4.14522869910E-01	-6.61663999284E+01	 9.10037796095E-01	 2.39138667644E+01	 9.10037796095E-01	 2.39459776751E+01	 4.14522869910E-01	-6.59737556320E+01
6.55441720205E-01	 3.98860255579E-01	-6.71366538087E+01	 9.17010630539E-01	 2.29473020486E+01	 9.17010630539E-01	 2.29666362907E+01	 3.98860255579E-01	-6.69494078520E+01
6.86277154778E-01	 3.83616400249E-01	-6.80821055491E+01	 9.23491449587E-01	 2.20030835168E+01	 9.23491449587E-01	 2.20266721987E+01	 3.83616400249E-01	-6.78881387354E+01
7.18563250784E-01	 3.68731502128E-01	-6.90036319276E+01	 9.29534872579E-01	 2.10854918396E+01	 9.29534872579E-01	 2.11149229527E+01	 3.68731502128E-01	-6.87959532800E+01
7.52368254986E-01	 3.54265796370E-01	-6.98838430236E+01	 9.35143703141E-01	 2.02082341474E+01	 9.35143703141E-01	 2.02315405549E+01	 3.54265796370E-01	-6.96763822741E+01
7.87763624836E-01	 3.40179196612E-01	-7.07309932964E+01	 9.40359566439E-01	 1.93604009695E+01	 9.40359566439E-01	 1.93944675508E+01	 3.40179196612E-01	-7.05141381833E+01
8.24824179518E-01	 3.26505396450E-01	-7.15730999744E+01	 9.45108771958E-01	 1.85455692064E+01	 9.44989977630E-01	 1.85709961003E+01	 3.26509297223E-01	-7.13558946505E+01
8.63628258107E-01	 3.13134423382E-01	-7.24018960184E+01	 9.49459661954E-01	 1.77670268735E+01	 9.49073788414E-01	 1.77954896353E+01	 3.13159174847E-01	-7.21771038466E+01
9.04257885162E-01	 3.00240905181E-01	-7.32117119192E+01	 9.53462980270E-01	 1.70061546576E+01	 9.52801457617E-01	 1.70435854297E+01	 3.00282926232E-01	-7.29808385955E+01
9.46798944108E-01	 2.87809919881E-01	-7.39708925264E+01	 9.57195745355E-01	 1.62813671875E+01	 9.56344686188E-01	 1.63242082984E+01	 2.87882358329E-01	-7.37373684106E+01
9.91341358780E-01	 2.75825356516E-01	-7.46966705139E+01	 9.60597660847E-01	 1.56004953307E+01	 9.59440993960E-01	 1.56267424468E+01	 2.75955748229E-01	-7.44915253817E+01
1.03797928350E+00	 2.64145511225E-01	-7.54179266539E+01	 9.63776901602E-01	 1.49285856362E+01	 9.62426756780E-01	 1.49586643873E+01	 2.64309133291E-01	-7.51982939987E+01
1.08681130212E+00	 2.52838354163E-01	-7.61046520353E+01	 9.66704288113E-01	 1.42791760129E+01	 9.65116343348E-01	 1.43153329314E+01	 2.53079453460E-01	-7.59026927029E+01
1.13794063638E+00	 2.42124297298E-01	-7.67653713686E+01	 9.69413359610E-01	 1.36742404275E+01	 9.67556015873E-01	 1.37081023748E+01	 2.42351629097E-01	-7.65329872415E+01
1.19147536412E+00	 2.31751828950E-01	-7.73870775295E+01	 9.71942557627E-01	 1.30825675151E+01	 9.69830639196E-01	 1.31249444574E+01	 2.32011123174E-01	-7.71473970512E+01
1.24752864774E+00	 2.21789581212E-01	-7.79926462579E+01	 9.74227697416E-01	 1.25192935333E+01	 9.71911550653E-01	 1.25564598989E+01	 2.22079428904E-01	-7.77538741267E+01
1.30621897337E+00	 2.12185482743E-01	-7.85695067434E+01	 9.76352796558E-01	 1.19778037428E+01	 9.73760982159E-01	 1.20200354762E+01	 2.12518251265E-01	-7.83320797911E+01
1.36767040140E+00	 2.02959641465E-01	-7.91262300672E+01	 9.78306811088E-01	 1.14600357035E+01	 9.75506698360E-01	 1.14977616329E+01	 2.03313101368E-01	-7.88863709315E+01
1.43201282862E+00	 1.94096849046E-01	-7.96528305226E+01	 9.80102157330E-01	 1.09555257663E+01	 9.77119951103E-01	 1.10076258909E+01	 1.94496072261E-01	-7.94203718090E+01
1.49938226288E+00	 1.85617489668E-01	-8.01654834328E+01	 9.81736262906E-01	 1.04796194665E+01	 9.78657952153E-01	 1.05368505807E+01	 1.86024963704E-01	-7.99214152092E+01
1.56992111057E+00	 1.77463671350E-01	-8.06498134190E+01	 9.83242312626E-01	 1.00349539209E+01	 9.79998966484E-01	 1.00854973541E+01	 1.77897874413E-01	-8.04062260208E+01
1.64377847759E+00	 1.69674723132E-01	-8.11147838317E+01	 9.84637499865E-01	 9.59134089426E+00	 9.81198624107E-01	 9.66162929334E+00	 1.70087537263E-01	-8.08760356827E+01
1.72111048459E+00	 1.62194930651E-01	-8.15632152624E+01	 9.85935164936E-01	 9.17113456413E+00	 9.82371168154E-01	 9.23377923525E+00	 1.62629898458E-01	-8.13130060885E+01
1.80208059697E+00	 1.55032277570E-01	-8.19910809534E+01	 9.87111048523E-01	 8.77498205350E+00	 9.83422255790E-01	 8.83084143011E+00	 1.55496437182E-01	-8.17346530493E+01
1.88685997037E+00	 1.48152891030E-01	-8.24006883307E+01	 9.88181274416E-01	 8.39472553133E+00	 9.84457503488E-01	 8.46001604107E+00	 1.48627633586E-01	-8.21282046593E+01
1.97562781253E+00	 1.41593835989E-01	-8.27909790575E+01	 9.89162517675E-01	 8.02220656595E+00	 9.85331383751E-01	 8.09874887277E+00	 1.42068672678E-01	-8.25313509826E+01
2.06857176205E+00	 1.35301036744E-01	-8.31520883688E+01	 9.90098495778E-01	 7.67760528906E+00	 9.86140901675E-01	 7.75760400716E+00	 1.35760665514E-01	-8.28773084887E+01
2.16588828503E+00	 1.29277424514E-01	-8.35217333249E+01	 9.90917920131E-01	 7.34952368059E+00	 9.86888301330E-01	 7.41291133410E+00	 1.29745945711E-01	-8.32413262688E+01
2.26778309039E+00	 1.23523219495E-01	-8.38599675417E+01	 9.91700413946E-01	 7.03031223975E+00	 9.87526399698E-01	 7.10283698142E+00	 1.23985982925E-01	-8.35594892227E+01
2.37447156467E+00	 1.18048933603E-01	-8.42011771785E+01	 9.92363045163E-01	 6.71314634696E+00	 9.88412453841E-01	 6.79904425514E+00	 1.18520811521E-01	-8.38804074954E+01
2.48617922734E+00	 1.12796159551E-01	-8.45036676482E+01	 9.93025005783E-01	 6.42564780042E+00	 9.88907273000E-01	 6.50623404305E+00	 1.13252076305E-01	-8.41839479895E+01
2.60314220747E+00	 1.07766936591E-01	-8.47895752737E+01	 9.93621799866E-01	 6.13995037613E+00	 9.89526636901E-01	 6.22888173202E+00	 1.08237906839E-01	-8.44648505860E+01
2.72560774293E+00	 1.02993083428E-01	-8.50670862491E+01	 9.94164587974E-01	 5.86437806263E+00	 9.90074632819E-01	 5.96760040181E+00	 1.03431558430E-01	-8.47384009650E+01
2.85383470291E+00	 9.83994792935E-02	-8.53480853192E+01	 9.94653780805E-01	 5.60351054277E+00	 9.90490604950E-01	 5.72796998328E+00	 9.88241325642E-02	-8.50048226021E+01
2.98809413521E+00	 9.40371698687E-02	-8.55813384208E+01	 9.95109816584E-01	 5.35007012000E+00	 9.91146037360E-01	 5.49474545709E+00	 9.44396710667E-02	-8.52324600933E+01
3.12866983915E+00	 8.98638711439E-02	-8.58457181177E+01	 9.95514120804E-01	 5.10505254847E+00	 9.91517012117E-01	 5.25990782214E+00	 9.02776707992E-02	-8.54890515585E+01
3.27585896543E+00	 8.58708233041E-02	-8.61156799201E+01	 9.95884632778E-01	 4.86811673891E+00	 9.91759875924E-01	 5.04039606258E+00	 8.62695830008E-02	-8.57418146517E+01
3.42997264432E+00	 8.20840833569E-02	-8.63334261551E+01	 9.96225526795E-01	 4.65182827585E+00	 9.92200105747E-01	 4.84491933308E+00	 8.24608010648E-02	-8.59484848925E+01
3.59133664328E+00	 7.84418785170E-02	-8.65224331579E+01	 9.96551287628E-01	 4.44264079719E+00	 9.92656668447E-01	 4.64418814065E+00	 7.88053796545E-02	-8.61407637165E+01
3.76029205561E+00	 7.49964326117E-02	-8.67350868490E+01	 9.96835311432E-01	 4.22811489703E+00	 9.93032304903E-01	 4.45885936278E+00	 7.53311057333E-02	-8.63428129952E+01
3.93719602141E+00	 7.16829260462E-02	-8.69219871448E+01	 9.97092318909E-01	 4.03769955864E+00	 9.93463592639E-01	 4.27317712343E+00	 7.20174682413E-02	-8.65360136296E+01
4.12242248255E+00	 6.85351743080E-02	-8.71286921737E+01	 9.97323253923E-01	 3.85792287179E+00	 9.93674397464E-01	 4.09206794519E+00	 6.88510704186E-02	-8.67520179314E+01
4.31636297310E+00	 6.55280647527E-02	-8.73009615120E+01	 9.97541162605E-01	 3.68216763328E+00	 9.94001943909E-01	 3.93025858712E+00	 6.58360691466E-02	-8.69249424516E+01
4.51942744694E+00	 6.26608548193E-02	-8.74847195383E+01	 9.97745168215E-01	 3.51140730681E+00	 9.94091377923E-01	 3.75834252276E+00	 6.29559938527E-02	-8.71295140281E+01
4.73204514437E+00	 5.99117418389E-02	-8.76490378819E+01	 9.97920316533E-01	 3.34872987835E+00	 9.94467459536E-01	 3.60468976083E+00	 6.01905311270E-02	-8.72989629496E+01
4.95466549939E+00	 5.72906010652E-02	-8.78168203111E+01	 9.98082747212E-01	 3.20051466818E+00	 9.94574759435E-01	 3.46173511502E+00	 5.75695678822E-02	-8.74915132082E+01
5.18775908975E+00	 5.48136170142E-02	-8.79564161026E+01	 9.98233895576E-01	 3.05906041682E+00	 9.94850408549E-01	 3.31725861486E+00	 5.50723407816E-02	-8.76487737250E+01
5.43181863168E+00	 5.24382747315E-02	-8.80967152626E+01	 9.98372487318E-01	 2.91579040537E+00	 9.95135094125E-01	 3.17194914877E+00	 5.26821227071E-02	-8.78017035162E+01
5.68736002135E+00	 5.01651770778E-02	-8.82113640437E+01	 9.98504141078E-01	 2.78679570028E+00	 9.95291156337E-01	 3.04551157918E+00	 5.04012762824E-02	-8.79591082773E+01
5.95492342542E+00	 4.80050754055E-02	-8.83166195556E+01	 9.98619701681E-01	 2.66121371723E+00	 9.95576867445E-01	 2.91532375592E+00	 4.82223053582E-02	-8.81079938468E+01
6.23507442285E+00	 4.59416069593E-02	-8.84284591125E+01	 9.98722612950E-01	 2.54203530750E+00	 9.95699602990E-01	 2.79846736077E+00	 4.61500426619E-02	-8.82894837378E+01
6.52840520039E+00	 4.39592204248E-02	-8.85724636336E+01	 9.98814253093E-01	 2.42302378186E+00	 9.95778234972E-01	 2.67508744542E+00	 4.41622174934E-02	-8.84749752295E+01
6.83553580441E+00	 4.20991128708E-02	-8.86599065341E+01	 9.98905763220E-01	 2.30558961726E+00	 9.95950646156E-01	 2.57377518165E+00	 4.22871846526E-02	-8.86138152956E+01
7.15711545149E+00	 4.03113485574E-02	-8.87304163452E+01	 9.98983343767E-01	 2.21471448945E+00	 9.96156152517E-01	 2.46813937696E+00	 4.04894741521E-02	-8.87704869626E+01
7.49382390082E+00	 3.86068881048E-02	-8.88385307160E+01	 9.99052733839E-01	 2.10992951718E+00	 9.96166360714E-01	 2.36259684838E+00	 3.87743849382E-02	-8.89830771054E+01
7.84637289102E+00	 3.69867242803E-02	-8.88989645881E+01	 9.99122189769E-01	 2.01107482982E+00	 9.96327413201E-01	 2.26039812643E+00	 3.71410962679E-02	-8.91400717659E+01
8.21550764466E+00	 3.54305770353E-02	-8.89730937602E+01	 9.99177351862E-01	 1.92391590741E+00	 9.96481791200E-01	 2.17683185096E+00	 3.55684597649E-02	-8.93119163548E+01
8.60200844352E+00	 3.39525212802E-02	-8.90166927886E+01	 9.99236541360E-01	 1.83010278328E+00	 9.96631938960E-01	 2.08806385464E+00	 3.40814359680E-02	-8.94636472286E+01
9.00669227791E+00	 3.25435178206E-02	-8.90467295479E+01	 9.99287054315E-01	 1.74513144511E+00	 9.96775592196E-01	 2.00361281892E+00	 3.26574634023E-02	-8.96435382914E+01
9.43041457372E+00	 3.12001873171E-02	-8.91778655767E+01	 9.99325576472E-01	 1.66495738607E+00	 9.96732182583E-01	 1.91216673475E+00	 3.12972257010E-02	-8.98664886861E+01
9.87407100055E+00	 2.99144265275E-02	-8.91130424310E+01	 9.99376830187E-01	 1.59265065826E+00	 9.97007063530E-01	 1.84189464123E+00	 2.99951680655E-02	-8.99865598073E+01
1.03385993650E+01	 2.86960444924E-02	-8.91215427484E+01	 9.99416146110E-01	 1.50560141175E+00	 9.97156564656E-01	 1.76883546313E+00	 2.87647688779E-02	-9.01626627923E+01
1.08249815932E+01	 2.75180833083E-02	-8.91285306294E+01	 9.99452610252E-01	 1.44099092877E+00	 9.97226338597E-01	 1.69681228597E+00	 2.75706111762E-02	-9.03600800792E+01
1.13342458060E+01	 2.63809874287E-02	-8.91575658132E+01	 9.99485189873E-01	 1.36972881667E+00	 9.97201422432E-01	 1.62878852795E+00	 2.64208341060E-02	-9.06026960888E+01
1.18674684926E+01	 2.53158401401E-02	-8.91495494472E+01	 9.99510594466E-01	 1.30217814605E+00	 9.97307975372E-01	 1.57528530818E+00	 2.53436254432E-02	-9.08225657839E+01
1.24257767861E+01	 2.43031751340E-02	-8.90506142203E+01	 9.99542159675E-01	 1.23523234095E+00	 9.97496920828E-01	 1.50267092483E+00	 2.43224466137E-02	-9.10218925226E+01
1.30103508455E+01	 2.33167312734E-02	-8.90112903733E+01	 9.99566234762E-01	 1.17597997150E+00	 9.97570723573E-01	 1.44618934898E+00	 2.33267284865E-02	-9.12592102590E+01
1.36224263511E+01	 2.23969165549E-02	-8.90393561700E+01	 9.99582091759E-01	 1.11515637295E+00	 9.97563193736E-01	 1.39146573061E+00	 2.23787789147E-02	-9.15389201731E+01
1.42632971158E+01	 2.14820028393E-02	-8.88501221958E+01	 9.99613936133E-01	 1.05668887575E+00	 9.97799836724E-01	 1.33258765275E+00	 2.14584867990E-02	-9.17039721568E+01
1.49343178205E+01	 2.06300679067E-02	-8.87573959814E+01	 9.99633331241E-01	 1.00232056184E+00	 9.97867746573E-01	 1.28169159317E+00	 2.05975140775E-02	-9.19712063994E+01
1.56369068774E+01	 1.97932845360E-02	-8.86325899737E+01	 9.99654823344E-01	 9.51631496044E-01	 9.97981310222E-01	 1.23867848853E+00	 1.97453504818E-02	-9.21919793440E+01
1.63725494282E+01	 1.90050003726E-02	-8.85063555531E+01	 9.99674388819E-01	 8.90110339356E-01	 9.98018585123E-01	 1.18706732948E+00	 1.89461494884E-02	-9.24925128059E+01
1.71428004835E+01	 1.82492644157E-02	-8.82886812884E+01	 9.99694955037E-01	 8.43554448086E-01	 9.98162143720E-01	 1.13887691366E+00	 1.81839101800E-02	-9.27441834296E+01
1.79492882099E+01	 1.75246024222E-02	-8.80926550825E+01	 9.99712352721E-01	 7.96537580125E-01	 9.98274486648E-01	 1.10528159356E+00	 1.74487489986E-02	-9.30000902672E+01
1.87937173714E+01	 1.68234829413E-02	-8.78808470519E+01	 9.99731585396E-01	 7.47882926733E-01	 9.98363588503E-01	 1.05245604539E+00	 1.67398013298E-02	-9.32757194752E+01
1.96778729333E+01	 1.61428534903E-02	-8.75603100104E+01	 9.99751905989E-01	 7.04454317607E-01	 9.98466771352E-01	 1.01501309738E+00	 1.60552683855E-02	-9.35933942764E+01
2.06036238348E+01	 1.54964807307E-02	-8.74369191230E+01	 9.99756596412E-01	 6.63282422206E-01	 9.98479444215E-01	 9.79616262999E-01	 1.53897330311E-02	-9.39766942096E+01
2.15729269401E+01	 1.48674053412E-02	-8.71093688298E+01	 9.99773489453E-01	 6.22465449575E-01	 9.98549104790E-01	 9.42234809736E-01	 1.47573515563E-02	-9.43443617049E+01
2.25878311744E+01	 1.42563245480E-02	-8.65034282023E+01	 9.99804034405E-01	 5.84732986720E-01	 9.98843068292E-01	 9.03318600144E-01	 1.41570348686E-02	-9.45178173075E+01
2.36504818554E+01	 1.36679863236E-02	-8.60308380896E+01	 9.99823525712E-01	 5.50196309422E-01	 9.98963396206E-01	 8.56159853550E-01	 1.35722526157E-02	-9.48778305845E+01
2.47631252277E+01	 1.31120561592E-02	-8.56722649283E+01	 9.99837543093E-01	 4.98439366559E-01	 9.99049285998E-01	 8.30234647939E-01	 1.30102374451E-02	-9.52055567267E+01
2.59281132109E+01	 1.25730414478E-02	-8.52673536571E+01	 9.99845218904E-01	 4.69458219157E-01	 9.99030812452E-01	 7.88957878364E-01	 1.24607477970E-02	-9.57901528632E+01
2.71479083718E+01	 1.20354417990E-02	-8.47041126809E+01	 9.99862839890E-01	 4.38516231046E-01	 9.99167391227E-01	 7.50548856247E-01	 1.19317519183E-02	-9.61625242309E+01
2.84250891288E+01	 1.15027884955E-02	-8.41167669648E+01	 9.99877158838E-01	 3.96929980542E-01	 9.99251308466E-01	 7.14349344184E-01	 1.14014853297E-02	-9.66656339152E+01
2.97623552030E+01	 1.09930985213E-02	-8.33642029007E+01	 9.99894098874E-01	 3.63453701928E-01	 9.99415501004E-01	 6.82654438576E-01	 1.09078611030E-02	-9.71316973610E+01
3.11625333246E+01	 1.05154893967E-02	-8.26506720167E+01	 9.99910165096E-01	 3.43151735246E-01	 9.99550571944E-01	 6.55387967492E-01	 1.04449040441E-02	-9.75535494727E+01
3.26285832079E+01	 1.00530307228E-02	-8.17993118015E+01	 9.99924232315E-01	 3.10371722793E-01	 9.99652927929E-01	 6.22158483212E-01	 9.99573732318E-03	-9.81850141293E+01
3.41636038081E+01	 9.58884392123E-03	-8.10664370701E+01	 9.99938333640E-01	 2.82712703497E-01	 9.99775010866E-01	 5.88137118077E-01	 9.55163464120E-03	-9.86373657314E+01
3.57708398712E+01	 9.13899568753E-03	-8.01907008372E+01	 9.99948023469E-01	 2.57061234852E-01	 9.99846631903E-01	 5.51261598530E-01	 9.11405378797E-03	-9.93728520480E+01
3.74536887935E+01	 8.70514514127E-03	-7.91914959685E+01	 9.99961109468E-01	 2.28176497532E-01	 9.99961109468E-01	 5.20937048926E-01	 8.70514514127E-03	-1.00059390485E+02
3.92157078025E+01	 8.28051927545E-03	-7.83180171984E+01	 9.99964715878E-01	 2.01164073107E-01	 9.99964715878E-01	 4.83693375657E-01	 8.28051927545E-03	-1.00997125353E+02
4.10606214766E+01	 7.87557239227E-03	-7.75601546891E+01	 9.99967987168E-01	 1.60673140462E-01	 9.99967987168E-01	 4.57155356431E-01	 7.87557239227E-03	-1.01822016814E+02
4.29923296179E+01	 7.48758193176E-03	-7.66141730725E+01	 9.99970967637E-01	 1.45053453602E-01	 9.99970967637E-01	 4.19769209429E-01	 7.48758193176E-03	-1.02821004264E+02
4.50149154958E+01	 7.08842357919E-03	-7.56479590431E+01	 9.99973876785E-01	 1.13264006422E-01	 9.99973876785E-01	 3.98156653854E-01	 7.08842357919E-03	-1.03840620297E+02
4.71326544782E+01	 6.67693194465E-03	-7.43361368954E+01	 9.99976709019E-01	 8.21585947216E-02	 9.99976709019E-01	 3.73101527816E-01	 6.67693194465E-03	-1.05208602982E+02
4.93500230689E+01	 6.28090106317E-03	-7.29998859495E+01	 9.99979274927E-01	 5.18512561668E-02	 9.99979274927E-01	 3.53423560231E-01	 6.28090106317E-03	-1.06594839234E+02
5.16717083700E+01	 5.86709057711E-03	-7.13102173445E+01	 9.99981788459E-01	 2.81968174704E-02	 9.99981788459E-01	 3.28689367491E-01	 5.86709057711E-03	-1.08332896471E+02
5.41026179895E+01	 5.50216676629E-03	-6.97161635974E+01	 9.99983862951E-01	-5.02093205452E-03	 9.99983862951E-01	 2.94262390751E-01	 5.50216676629E-03	-1.09994594944E+02
5.66478904155E+01	 5.10880453551E-03	-6.79967304003E+01	 9.99985949960E-01	-1.83314192921E-02	 9.99985949960E-01	 2.61594560062E-01	 5.10880453551E-03	-1.11760006459E+02
5.93129058772E+01	 4.73614788109E-03	-6.59533595549E+01	 9.99987784378E-01	-4.29435608323E-02	 9.99987784378E-01	 2.30627798588E-01	 4.73614788109E-03	-1.13858956207E+02
6.21032977185E+01	 4.36399485448E-03	-6.38415363636E+01	 9.99989477720E-01	-6.25540605594E-02	 9.99989477720E-01	 1.86018383245E-01	 4.36399485448E-03	-1.16034999314E+02
6.50249643053E+01	 3.99692203313E-03	-6.14590162712E+01	 9.99991012267E-01	-9.51338964730E-02	 9.99991012267E-01	 1.64034829898E-01	 3.99692203313E-03	-1.18472082795E+02
6.80840814940E+01	 3.66404585831E-03	-5.86318915179E+01	 9.99992287355E-01	-1.15547526339E-01	 9.99992287355E-01	 1.26873824032E-01	 3.66404585831E-03	-1.21356782184E+02
7.12871156855E+01	 3.33757439927E-03	-5.56575068221E+01	 9.99993430277E-01	-1.37580887786E-01	 9.99993430277E-01	 9.34889095224E-02	 3.33757439927E-03	-1.24386585156E+02
7.46408374946E+01	 3.02060657550E-03	-5.25561728529E+01	 9.99994437953E-01	-1.71419638280E-01	 9.99994437953E-01	 5.42144385181E-02	 3.02060657550E-03	-1.27561032347E+02
7.81523360612E+01	 2.74141317005E-03	-4.96995216693E+01	 9.99995242316E-01	-1.96670532035E-01	 9.99995242316E-01	 1.48261580866E-02	 2.74141317005E-03	-1.30482322705E+02
8.18290340361E+01	 2.48120408687E-03	-4.68221609522E+01	 9.99995921805E-01	-2.25089206597E-01	 9.99995921805E-01	-2.73341775512E-02	 2.48120408687E-03	-1.33430262432E+02
8.56787032704E+01	 2.23383377922E-03	-4.41622741410E+01	 9.99996504988E-01	-2.50793131516E-01	 9.99996504988E-01	-7.07123135509E-02	 2.23383377922E-03	-1.36159231304E+02
8.97094812444E+01	 1.98595366152E-03	-4.21315336002E+01	 9.99997027990E-01	-2.92521849845E-01	 9.99997027990E-01	-1.03669114430E-01	 1.98595366152E-03	-1.38264657364E+02
9.39298882679E+01	 1.75519571271E-03	-4.07742080594E+01	 9.99997459641E-01	-3.26919917373E-01	 9.99997459641E-01	-1.47955482383E-01	 1.75519571271E-03	-1.39700667340E+02
9.83488454915E+01	 1.50685516656E-03	-3.98099011702E+01	 9.99997864692E-01	-3.68781746398E-01	 9.99997864692E-01	-1.84589480047E-01	 1.50685516656E-03	-1.40743470056E+02
1.02975693763E+02	 1.21175059101E-03	-3.93243441647E+01	 9.99998265829E-01	-4.21204154892E-01	 9.99998265829E-01	-2.29368293472E-01	 1.21175059101E-03	-1.41326228284E+02
1.07820213375E+02	 8.40735270409E-04	-3.70155453555E+01	 9.99998646582E-01	-4.79149805314E-01	 9.99998646582E-01	-2.71906370850E-01	 8.40735270409E-04	-1.43735510821E+02
1.12892644733E+02	 3.36164168851E-04	-2.28726647213E+01	 9.99998943497E-01	-5.53801857019E-01	 9.99998943497E-01	-3.24978106836E-01	 3.36164168851E-04	-1.58006115242E+02
1.18203710009E+02	 3.86698152031E-04	 1.18933922823E+02	 9.99998925232E-01	-6.39332721517E-01	 9.99998925232E-01	-3.76189215967E-01	 3.86698152032E-04	 6.00505552399E+01
1.23764635800E+02	 9.20407103824E-04	 1.41934600487E+02	 9.99998576425E-01	-6.76646629769E-01	 9.99998576425E-01	-4.48932424058E-01	 9.20407103824E-04	 3.69398204594E+01
1.29587176862E+02	 7.43191365311E-04	-1.64560211979E+02	 9.99981001199E-01	-6.83651166715E-01	 9.99681197083E-01	-4.50434975347E-01	 8.39229748774E-04	-8.21890610464E+00
1.35683640957E+02	 1.15987744684E-03	-7.65842959569E+01	 9.99934322580E-01	-6.33991183053E-01	 9.99057821700E-01	-4.15403865433E-01	 9.78757625423E-04	-7.97191040066E+01
1.42066914868E+02	 1.93520301161E-03	-5.18522728647E+01	 9.99935518473E-01	-5.91567220959E-01	 9.99204033542E-01	-3.94087374084E-01	 1.54979988880E-03	-1.21869413477E+02
1.48750491643E+02	 2.14334689562E-03	-3.38250090349E+01	 9.99982568107E-01	-5.99792740798E-01	 9.99824733449E-01	-3.96557276425E-01	 2.04516971380E-03	-1.47519308863E+02
1.55748499111E+02	 2.33637539494E-03	-8.19640124727E+00	 9.99996270669E-01	-6.37097159435E-01	 9.99996270669E-01	-4.07407348110E-01	 2.33637539494E-03	-1.72848103260E+02
1.63075729750E+02	 2.86305471575E-03	 1.58691059008E+01	 9.99994901446E-01	-6.77648846776E-01	 9.99994901446E-01	-4.44892521366E-01	 2.86305471575E-03	 1.63008352731E+02
1.70747671953E+02	 3.69750309250E-03	 3.29087634833E+01	 9.99992164205E-01	-7.17606508311E-01	 9.99992164205E-01	-4.90929231702E-01	 3.69750309250E-03	 1.45882700777E+02
1.78780542771E+02	 4.56723806920E-03	 4.29203480045E+01	 9.99988570103E-01	-7.77769072117E-01	 9.99988570103E-01	-5.23196384348E-01	 4.56723806920E-03	 1.35778686539E+02
1.87191322188E+02	 5.18835987825E-03	 4.90835655023E+01	 9.99985540357E-01	-8.51063156550E-01	 9.99985540357E-01	-5.55295574055E-01	 5.18835987825E-03	 1.29510075767E+02
1.95997789018E+02	 5.25111649211E-03	 5.21293434028E+01	 9.99985212779E-01	-8.88673014281E-01	 9.99985212779E-01	-6.10017199114E-01	 5.25111649211E-03	 1.26371966384E+02
2.05218558483E+02	 4.76045677312E-03	 5.39153484576E+01	 9.99987668950E-01	-9.05889260985E-01	 9.99987668950E-01	-6.53680370255E-01	 4.76045677312E-03	 1.24525081911E+02
2.14873121564E+02	 4.03240836953E-03	 5.81682832236E+01	 9.99990869800E-01	-9.52628321921E-01	 9.99990869800E-01	-7.10933178593E-01	 4.03240836953E-03	 1.20168155276E+02
2.24981886198E+02	 3.35223825379E-03	 6.71369756174E+01	 9.99993381228E-01	-1.01210257363E+00	 9.99993381228E-01	-7.69916133030E-01	 3.35223825379E-03	 1.11081005676E+02
2.35566220424E+02	 3.14049182576E-03	 8.14409618093E+01	 9.99994068638E-01	-1.06815996139E+00	 9.99994068638E-01	-8.70789410104E-01	 3.14049182577E-03	 9.66200888192E+01
2.46648497541E+02	 3.86740664102E-03	 9.33334172628E+01	 9.99991521547E-01	-1.18364213954E+00	 9.99991521547E-01	-9.67733645044E-01	 3.86740664102E-03	 8.45152069526E+01
2.58252143409E+02	 5.43965333164E-03	 9.74204633986E+01	 9.99963586574E-01	-1.32407334996E+00	 9.99889387834E-01	-1.07505311196E+00	 5.44790186590E-03	 7.92543318030E+01
2.70401685963E+02	 6.16255032002E-03	 8.70150776088E+01	 9.99532323687E-01	-1.40283267224E+00	 9.98235598739E-01	-1.06450357437E+00	 5.99198371245E-03	 7.38506952422E+01
2.83122807062E+02	 6.41600576109E-03	 8.13918409563E+01	 9.99714003730E-01	-1.44698470516E+00	 9.98631486190E-01	-1.02916286924E+00	 6.03749060129E-03	 8.56615749816E+01
2.96442396774E+02	 5.88100917372E-03	 7.74899594719E+01	 9.99871020993E-01	-1.40814623588E+00	 9.99129266399E-01	-1.02088470321E+00	 5.62806258424E-03	 9.44768830178E+01
3.10388610219E+02	 4.03677530231E-03	 7.34778617789E+01	 9.99990852181E-01	-1.33041234839E+00	 9.99990852181E-01	-1.03701747122E+00	 4.03677530231E-03	 1.04154708401E+02
3.24990927080E+02	 2.21468514573E-03	 6.67774149031E+01	 9.99996547579E-01	-1.42550782541E+00	 9.99996547579E-01	-1.11714228043E+00	 2.21468514573E-03	 1.10679934991E+02
3.40280213922E+02	 1.33617921752E-03	 7.43978608735E+01	 9.99998107311E-01	-1.59206655407E+00	 9.99998107311E-01	-1.17591515704E+00	 1.33617921752E-03	 1.02834157415E+02
3.56288789436E+02	 2.29806351301E-03	 9.14782922886E+01	 9.99996359446E-01	-1.74229059942E+00	 9.99996359446E-01	-1.25376233153E+00	 2.29806351301E-03	 8.55256547805E+01
3.73050492753E+02	 4.90902414310E-03	 9.26398307568E+01	 9.99986950656E-01	-1.86802222810E+00	 9.99986950656E-01	-1.36041343526E+00	 4.90902414310E-03	 8.41317335798E+01
3.90600754977E+02	 7.42613040506E-03	 9.26342594636E+01	 9.99918360569E-01	-1.95366891715E+00	 9.99812782666E-01	-1.47706356369E+00	 7.41964213365E-03	 8.25189335370E+01
4.08976674075E+02	 5.87169918470E-03	 8.57081930334E+01	 9.99716718194E-01	-1.88001044506E+00	 9.99259281065E-01	-1.53910425517E+00	 5.37715731395E-03	 8.34634121253E+01
4.28217093302E+02	 3.54515496038E-03	 9.18473409979E+01	 9.99992715912E-01	-1.81050025174E+00	 9.99992715912E-01	-1.66627530409E+00	 3.54515496038E-03	 8.46758834463E+01
4.48362683301E+02	 1.99371515555E-03	 1.20043262016E+02	 9.99997012546E-01	-1.77238330262E+00	 9.99997012546E-01	-1.85876402365E+00	 1.99371515555E-03	 5.63255906581E+01
4.69456028078E+02	 2.35727228879E-03	 1.10313275287E+02	 9.99996221627E-01	-1.82018770723E+00	 9.99996221627E-01	-2.01268753475E+00	 2.35727228879E-03	 6.58538494715E+01
4.91541715016E+02	 4.76454938319E-03	 8.31448081649E+01	 9.99987649459E-01	-1.98696349059E+00	 9.99987649459E-01	-2.13551551214E+00	 4.76454938319E-03	 9.27327128324E+01
5.14666429123E+02	 6.40027531985E-03	 8.02066006353E+01	 9.99885439897E-01	-2.18989209005E+00	 9.99647637199E-01	-2.23524564415E+00	 6.37213739566E-03	 9.22267619001E+01
5.38879051714E+02	 5.51485862316E-03	 8.76264381029E+01	 9.99563567176E-01	-2.36683406026E+00	 9.98584357905E-01	-2.26383885963E+00	 4.72599183815E-03	 7.28679220523E+01
5.64230763742E+02	 4.82937750006E-03	 1.10829256046E+02	 9.99615532127E-01	-2.56840512428E+00	 9.98844252931E-01	-2.31110330824E+00	 4.30108206428E-03	 4.92169477698E+01
5.90775153980E+02	 4.52304091777E-03	 1.17907750074E+02	 9.99988770988E-01	-2.80442804214E+00	 9.99988770988E-01	-2.42447327473E+00	 4.52304091777E-03	 5.68633486095E+01
6.18568332300E+02	 4.36054552417E-03	 9.05991649836E+01	 9.99989492767E-01	-2.93757371164E+00	 9.99989492767E-01	-2.50724554083E+00	 4.36054552417E-03	 8.39560157639E+01
6.47669048278E+02	 4.36713462296E-03	 8.93220623352E+01	 9.99989464013E-01	-3.12646152647E+00	 9.99989464013E-01	-2.69403895553E+00	 4.36713462296E-03	 8.48574371827E+01
6.78138815379E+02	 3.93220239973E-03	 1.09915891477E+02	 9.99991268855E-01	-3.23270053252E+00	 9.99991268855E-01	-2.85944089355E+00	 3.93220239973E-03	 6.39919670973E+01
7.10042040987E+02	 4.79650239486E-03	 9.36362114782E+01	 9.99987496705E-01	-3.24725463979E+00	 9.99987496705E-01	-3.07291158151E+00	 4.79650239486E-03	 8.00436223005E+01
7.43446162550E+02	 5.55172306631E-03	 8.91706442690E+01	 9.99983589051E-01	-3.38125038487E+00	 9.99983589051E-01	-3.33565628842E+00	 5.55172306631E-03	 8.41124490577E+01
7.78421790126E+02	 5.56351651452E-03	 1.09119415515E+02	 9.99907987729E-01	-3.73674883830E+00	 9.99684345910E-01	-3.55010352392E+00	 5.35234517846E-03	 6.58624069574E+01
8.15042855645E+02	 4.05730084200E-03	 8.47551541254E+01	 9.99981648633E-01	-3.74552562051E+00	 9.99149299951E-01	-3.43253643120E+00	 4.22673918389E-03	 8.84570833945E+01
8.53386769184E+02	 7.07248384314E-03	 6.65728844547E+01	 9.99973989648E-01	-3.55905334551E+00	 9.99973989648E-01	-3.61623083605E+00	 7.07248384314E-03	 1.06251831364E+02
8.93534582598E+02	 7.05145966402E-03	 1.02440386133E+02	 9.99974138124E-01	-3.46868273650E+00	 9.99974138124E-01	-4.22768818822E+00	 7.05145966402E-03	 6.98632429426E+01
9.35571160849E+02	 6.74179715565E-03	 1.09388164612E+02	 9.99976273805E-01	-3.52573632469E+00	 9.99976273805E-01	-4.50110970057E+00	 6.74179715565E-03	 6.25849893624E+01
9.79585361394E+02	 7.71517882415E-03	 7.22171335836E+01	 9.99965505447E-01	-3.69437933003E+00	 9.99634324784E-01	-4.35486667013E+00	 7.67772854415E-03	 9.92755109313E+01
1.02567022201E+03	 1.00404080207E-02	 9.33030619179E+01	 9.99948593783E-01	-4.47658382605E+00	 9.99948593783E-01	-4.47176122827E+00	 1.00404080207E-02	 7.77485930278E+01
1.07392315748E+03	 6.87524419894E-03	 1.07031467934E+02	 9.99829615592E-01	-5.34095534250E+00	 9.98083433622E-01	-4.61572028370E+00	 6.46279238954E-03	 5.46483072368E+01
1.12444616545E+03	 1.01209341151E-02	 8.36920019336E+01	 9.99871761927E-01	-5.41992962714E+00	 9.98240144651E-01	-4.57066401106E+00	 1.00080768517E-02	 8.22478978897E+01
1.17734604213E+03	 8.88846226303E-03	 1.03168612060E+02	 9.99892814758E-01	-5.57883650922E+00	 9.99456871598E-01	-5.23890363003E+00	 8.76126239646E-03	 6.37720011430E+01
1.23273460793E+03	 9.65171339987E-03	 9.34217196136E+01	 9.99949542541E-01	-5.46490384244E+00	 9.99929050830E-01	-5.32134504964E+00	 9.63745057361E-03	 7.57413270630E+01
1.29072894393E+03	 1.02169299838E-02	 9.12743473610E+01	 9.99946805757E-01	-5.68783178467E+00	 9.99946805757E-01	-5.53256693245E+00	 1.02169299838E-02	 7.75052539219E+01
1.35145163929E+03	 9.12861527919E-03	 1.01788120043E+02	 9.99914595361E-01	-6.20689195187E+00	 9.99790243546E-01	-6.02104963268E+00	 8.96436635555E-03	 6.56860525602E+01
1.41503105042E+03	 9.10316587380E-03	 9.56152782351E+01	 9.99957565286E-01	-5.83299410004E+00	 9.99957565286E-01	-6.51383198846E+00	 9.10316587380E-03	 7.20378956764E+01
1.48160157230E+03	 8.92485748543E-03	 9.62279619444E+01	 9.99927115576E-01	-6.22764612450E+00	 9.99836669182E-01	-6.89258445244E+00	 8.79879345533E-03	 7.05694590301E+01
1.55130392254E+03	 7.89192581030E-03	 1.03540702432E+02	 9.99967858237E-01	-6.68414593761E+00	 9.99967858237E-01	-7.19715499251E+00	 7.89192581030E-03	 6.25779966379E+01
1.62428543887E+03	 8.43684079726E-03	 9.80852614733E+01	 9.99963409190E-01	-7.04873844883E+00	 9.99963409190E-01	-7.22065682390E+00	 8.43684079726E-03	 6.76453432540E+01
1.70070039055E+03	 8.98417136064E-03	 9.51158039272E+01	 9.99888146230E-01	-7.36373621157E+00	 9.99515421730E-01	-7.51642328580E+00	 8.99810974490E-03	 7.22542807687E+01
1.78071030448E+03	 9.00099259638E-03	 8.54179559259E+01	 9.99906262450E-01	-7.99870953178E+00	 9.98961897792E-01	-7.78762888760E+00	 9.44399346229E-03	 7.91584560172E+01
1.86448430665E+03	 8.55864325290E-03	 1.04358323346E+02	 9.99962374105E-01	-8.35693890099E+00	 9.99962374105E-01	-8.01857457645E+00	 8.55864325290E-03	 5.92661631769E+01
1.95219947960E+03	 1.27378215786E-02	 1.03750190799E+02	 9.99917870579E-01	-9.17335436513E+00	 9.99917870579E-01	-8.51886661006E+00	 1.27378215786E-02	 5.85575882259E+01
2.04404123680E+03	 1.08151077056E-02	 9.72823176668E+01	 9.99940514954E-01	-9.55587018956E+00	 9.99940514954E-01	-8.54573186130E+00	 1.08151077056E-02	 6.46160802824E+01
2.14020371453E+03	 9.02635342070E-03	 1.04489353917E+02	 9.99958261601E-01	-9.85976161265E+00	 9.99958261601E-01	-9.04520522496E+00	 9.02635342070E-03	 5.66056792450E+01
2.24089018226E+03	 9.66264920100E-03	 9.59045266251E+01	 9.99952315469E-01	-1.03937958579E+01	 9.99952315469E-01	-9.50407590855E+00	 9.66264920100E-03	 6.41976016084E+01
2.34631347234E+03	 9.31661434576E-03	 9.51698380617E+01	 9.99955599363E-01	-1.05766470029E+01	 9.99955599363E-01	-1.04274483379E+01	 9.31661434576E-03	 6.38260665975E+01
2.45669642987E+03	 8.13978555045E-03	 1.08516692329E+02	 9.99965871364E-01	-1.05073558815E+01	 9.99965871364E-01	-1.13092158134E+01	 8.13978555045E-03	 4.96667359765E+01
2.57227238376E+03	 7.55113232677E-03	 1.04720690849E+02	 9.99970489765E-01	-1.08349343757E+01	 9.99970489765E-01	-1.19596946700E+01	 7.55113232677E-03	 5.24846801049E+01
2.69328563993E+03	 1.09260158708E-02	 9.95288552920E+01	 9.99816552023E-01	-1.14814683282E+01	 9.98856466294E-01	-1.25126619664E+01	 1.15133793854E-02	 5.43643509345E+01
2.81999199776E+03	 1.66474419576E-02	 8.73458625010E+01	 9.99839548985E-01	-1.24215956130E+01	 9.99625769789E-01	-1.29875697841E+01	 1.67526805798E-02	 6.69457292141E+01
2.95265929077E+03	 1.78155489652E-02	 9.19108775597E+01	 9.99840290354E-01	-1.29429241399E+01	 9.99840290354E-01	-1.36205861890E+01	 1.78155489652E-02	 6.15256121114E+01
3.09156795277E+03	 1.64945874789E-02	 1.21470254949E+02	 9.99862954902E-01	-1.40399635718E+01	 9.99862954902E-01	-1.38826766705E+01	 1.64945874789E-02	 3.06071048086E+01
3.23701161068E+03	 1.74207095981E-02	 9.72476224398E+01	 9.99662496988E-01	-1.48753039380E+01	 9.99298259711E-01	-1.45637058505E+01	 1.80042065713E-02	 5.25887488930E+01
3.38929770517E+03	 2.22981280095E-02	 8.05127511506E+01	 9.99618215909E-01	-1.50716659702E+01	 9.98864475183E-01	-1.53819259378E+01	 2.24148054722E-02	 6.73157168325E+01
3.54874814052E+03	 2.58049531090E-02	 1.01919434608E+02	 9.99283009776E-01	-1.58049862333E+01	 9.98041120789E-01	-1.60274870530E+01	 2.69691299100E-02	 4.40633178675E+01
3.71569996512E+03	 2.78775232621E-02	 7.15723066206E+01	 9.99586922927E-01	-1.65081714013E+01	 9.99422418082E-01	-1.67562026490E+01	 2.78952927091E-02	 7.48949358146E+01
3.89050608385E+03	 3.45723964972E-02	 9.35675880183E+01	 9.99193049167E-01	-1.72856812604E+01	 9.98433185722E-01	-1.75941659936E+01	 3.54297203939E-02	 5.15437137417E+01
4.07353600414E+03	 4.07614728130E-02	 8.11434727300E+01	 9.98613334910E-01	-1.81505338228E+01	 9.97455198361E-01	-1.84598957502E+01	 4.05105305595E-02	 5.95027995207E+01
4.26517661698E+03	 3.14668550971E-02	 7.46593745548E+01	 9.99220465107E-01	-1.88951259135E+01	 9.98779178015E-01	-1.93407809366E+01	 3.20323510415E-02	 6.58735094850E+01
4.46583301473E+03	 3.89655700630E-02	 7.22008464279E+01	 9.99129980867E-01	-1.99990059871E+01	 9.98809720950E-01	-2.00842059140E+01	 3.92341228497E-02	 6.72415031910E+01
4.67592934747E+03	 4.08430591309E-02	 7.54976827399E+01	 9.99152850705E-01	-2.14753612907E+01	 9.98333744438E-01	-2.07204935198E+01	 4.09898436539E-02	 6.21964767219E+01
4.89590971951E+03	 4.19063534782E-02	 6.54838973065E+01	 9.99018163889E-01	-2.28199896930E+01	 9.98170954669E-01	-2.16380020430E+01	 4.20666572133E-02	 6.92531775360E+01
5.12623912818E+03	 4.38729414892E-02	 6.45793677236E+01	 9.98799804103E-01	-2.34954831839E+01	 9.96341368640E-01	-2.29622252061E+01	 4.26076231426E-02	 6.74752518955E+01
5.36740444672E+03	 3.87387971124E-02	 5.94366843873E+01	 9.98458560761E-01	-2.46767461163E+01	 9.95638348169E-01	-2.39723024087E+01	 3.90140545864E-02	 6.69699464942E+01
5.61991545349E+03	 3.92362152012E-02	 4.20673448965E+01	 9.98029390080E-01	-2.58018528686E+01	 9.95496408321E-01	-2.51827859951E+01	 3.99972671007E-02	 8.09703736415E+01
5.88430590946E+03	 4.46692797978E-02	 4.61872512387E+01	 9.97172466729E-01	-2.69624632002E+01	 9.94512404596E-01	-2.63401367414E+01	 3.91995645262E-02	 7.71800610501E+01
6.16113468658E+03	 3.63541301805E-02	 4.69156269592E+01	 9.98643120099E-01	-2.80997883372E+01	 9.98671685461E-01	-2.77162762461E+01	 3.64348574410E-02	 7.51335140531E+01
6.45098694906E+03	 3.97864600322E-02	 4.84369921071E+01	 9.96979189864E-01	-2.96116660522E+01	 9.94585837641E-01	-2.92708654182E+01	 3.48151086912E-02	 6.59379735553E+01
6.75447539031E+03	 3.71105658200E-02	 5.22082352626E+01	 9.97522619976E-01	-3.08009757876E+01	 9.95845375701E-01	-3.06880037600E+01	 3.38832744230E-02	 5.99117288270E+01
7.07224152810E+03	 3.48981650979E-02	 6.69670598574E+01	 9.98394350642E-01	-3.21601625544E+01	 9.96364909700E-01	-3.20463459020E+01	 3.18053812632E-02	 4.56866764867E+01
7.40495706054E+03	 3.62081037376E-02	 7.97656437864E+01	 9.98672534381E-01	-3.34601374277E+01	 9.96906038586E-01	-3.37260400519E+01	 3.40407852261E-02	 3.05608531124E+01
7.75332528599E+03	 3.38638652503E-02	 1.06772623064E+02	 9.99120595995E-01	-3.49433353822E+01	 9.97052489258E-01	-3.58732329705E+01	 3.27261070552E-02	 1.00504540901E-01
8.11808258967E+03	 3.66569374590E-02	 1.46878631855E+02	 9.97591369870E-01	-3.67005194264E+01	 9.95666558007E-01	-3.71632872152E+01	 3.39491468852E-02	-4.78598748183E+01
8.50000000000E+03	 5.54465530969E-02	 1.67150524435E+02	 9.96484752978E-01	-3.89256848969E+01	 9.92557342960E-01	-3.86482070183E+01	 5.18964523493E-02	-7.12441189028E+01
