!--------------------------------------------------
! S-parameter Generated by TDK Corporation
! Copyright(C) 2015 TDK Corporation.
! All Rights Reserved.
!--------------------------------------------------
! TDK P/N: CGJ3E2X7R0J334K080AA (Multilayer Ceramic Chip Capacitors)
! Property: C=330nF
! Size(LxWxT): 1.6x0.8x0.8mm, 0.063x0.031x0.031inches
! Model Type: s2p (Touchstone File Format Version 1.0)
! Frequency: DC=Yes Start=0.00004MHz Stop=3000MHz 396points Log-sweep
! Note: This model was converted from impedance.
! Model Generated on Jun. 23, 2015
! Hash(MD5):
!--------------------------------------------------
! Port Assignments:
!
!  1 ---| |--- 2
!
!--------------------------------------------------
! Applicable Conditions:
!   Temperature = 25 degC
!   DC Bias Voltage = 0 V
!   Small Signal Operation
!--------------------------------------------------
! Terms and conditions regarding TDK Simulation Models
! (1)This simulation model is being provided solely for informational purposes. Please refer to the specifications of the products in terms of detailed characteristics of such products.
! (2)In no event shall TDK Corporation of any of its subsidiaries be liable for any loss or damage arising, directly or indirectly, 
!    From any information contained in this simulation model, including, but not limited to loss or damages arising from any inaccuracies, omissions or errors in connection with such information.
! (3)Any and all copyrights on this simulation model are owned by TDK Corporation.
!    Duplication or redistribution of this simulation model without prior written permission from TDK Corporation is prohibited.
! (4)This simulation model is subject to any modification or change without any prior notice.
! (5)Neither TDK Corporation nor any of its subsidiaries shall make any warranty, express or implied, 
!    Including but not limited to the correctness, implied warranties of merchantability and fitness for a particular purpose with respect to this simulation models.
! (6)The use of this simulation model shall be deemed to have consented to the terms and conditions hereof.
!--------------------------------------------------
# MHz S MA R 50
0.00000000000E+00	 9.99999669967E-01	 0.00000000000E+00	 3.30032894379E-07	 0.00000000000E+00	 3.30032894379E-07	 0.00000000000E+00	 9.99999669967E-01	 0.00000000000E+00
4.00000000000E-05	 9.99869108666E-01	-4.69671096634E-01	 8.19779260746E-03	 8.88503112640E+01	 8.19779260746E-03	 8.88503112640E+01	 9.99869108666E-01	-4.69671096634E-01
4.18839330257E-05	 9.99864079865E-01	-4.91678574463E-01	 8.58187686583E-03	 8.88466781053E+01	 8.58187686583E-03	 8.88466781053E+01	 9.99864079865E-01	-4.91678574463E-01
4.38565961426E-05	 9.99856644044E-01	-5.14616935883E-01	 8.98222996164E-03	 8.88282240593E+01	 8.98222996164E-03	 8.88282240593E+01	 9.99856644044E-01	-5.14616935883E-01
4.59221683893E-05	 9.99848663676E-01	-5.38729456767E-01	 9.40307456807E-03	 8.88084676173E+01	 9.40307456807E-03	 8.88084676173E+01	 9.99848663676E-01	-5.38729456767E-01
4.80850256303E-05	 9.99840465406E-01	-5.64144676369E-01	 9.84664932337E-03	 8.87895968378E+01	 9.84664932337E-03	 8.87895968378E+01	 9.99840465406E-01	-5.64144676369E-01
5.03497498260E-05	 9.99828651959E-01	-5.90448419654E-01	 1.03057650095E-02	 8.87521204923E+01	 1.03057650095E-02	 8.87521204923E+01	 9.99828651959E-01	-5.90448419654E-01
5.27211387394E-05	 9.99816494210E-01	-6.18061719304E-01	 1.07877307670E-02	 8.87163006304E+01	 1.07877307670E-02	 8.87163006304E+01	 9.99816494210E-01	-6.18061719304E-01
5.52042161000E-05	 9.99804820191E-01	-6.47045754497E-01	 1.12936033855E-02	 8.86862388983E+01	 1.12936033855E-02	 8.86862388983E+01	 9.99804820191E-01	-6.47045754497E-01
5.78042422467E-05	 9.99792377168E-01	-6.77429774052E-01	 1.18239067080E-02	 8.86551611782E+01	 1.18239067080E-02	 8.86551611782E+01	 9.99792377168E-01	-6.77429774052E-01
6.05267252716E-05	 9.99778142660E-01	-7.09033628643E-01	 1.23755083507E-02	 8.86182989686E+01	 1.23755083507E-02	 8.86182989686E+01	 9.99778142660E-01	-7.09033628643E-01
6.33774326886E-05	 9.99765572367E-01	-7.42103436364E-01	 1.29526611747E-02	 8.85919285139E+01	 1.29526611747E-02	 8.85919285139E+01	 9.99765572367E-01	-7.42103436364E-01
6.63624036517E-05	 9.99751989826E-01	-7.76855802001E-01	 1.35591746222E-02	 8.85635435498E+01	 1.35591746222E-02	 8.85635435498E+01	 9.99751989826E-01	-7.76855802001E-01
6.94879617494E-05	 9.99736997446E-01	-8.13311187407E-01	 1.41954086974E-02	 8.85317744785E+01	 1.41954086974E-02	 8.85317744785E+01	 9.99736997446E-01	-8.13311187407E-01
7.27607284001E-05	 9.99718569524E-01	-8.51372051306E-01	 1.48596829744E-02	 8.84891429410E+01	 1.48596829744E-02	 8.84891429410E+01	 9.99718569524E-01	-8.51372051306E-01
7.61876368803E-05	 9.99699332738E-01	-8.91060906323E-01	 1.55523584011E-02	 8.84467586085E+01	 1.55523584011E-02	 8.84467586085E+01	 9.99699332738E-01	-8.91060906323E-01
7.97759470121E-05	 9.99678918737E-01	-9.32749745429E-01	 1.62799272495E-02	 8.84035718858E+01	 1.62799272495E-02	 8.84035718858E+01	 9.99678918737E-01	-9.32749745429E-01
8.35332605429E-05	 9.99658432604E-01	-9.76570021119E-01	 1.70446675892E-02	 8.83634984352E+01	 1.70446675892E-02	 8.83634984352E+01	 9.99658432604E-01	-9.76570021119E-01
8.74675372500E-05	 9.99636187882E-01	-1.02224459820E+00	 1.78417612664E-02	 8.83205225260E+01	 1.78417612664E-02	 8.83205225260E+01	 9.99636187882E-01	-1.02224459820E+00
9.15871118026E-05	 9.99614311793E-01	-1.06983612942E+00	 1.86722743009E-02	 8.82815670324E+01	 1.86722743009E-02	 8.82815670324E+01	 9.99614311793E-01	-1.06983612942E+00
9.59007114190E-05	 9.99588088392E-01	-1.11982908030E+00	 1.95447088066E-02	 8.82325250297E+01	 1.95447088066E-02	 8.82325250297E+01	 9.99588088392E-01	-1.11982908030E+00
1.00417474355E-04	 9.99559669510E-01	-1.17229780398E+00	 2.04603332705E-02	 8.81807477192E+01	 2.04603332705E-02	 8.81807477192E+01	 9.99559669510E-01	-1.17229780398E+00
1.05146969262E-04	 9.99528805848E-01	-1.22716947684E+00	 2.14178756874E-02	 8.81258763335E+01	 2.14178756874E-02	 8.81258763335E+01	 9.99528805848E-01	-1.22716947684E+00
1.10099215461E-04	 9.99496712947E-01	-1.28430296360E+00	 2.24148557146E-02	 8.80713429800E+01	 2.24148557146E-02	 8.80713429800E+01	 9.99496712947E-01	-1.28430296360E+00
1.15284704164E-04	 9.99458850424E-01	-1.34419376805E+00	 2.34599626120E-02	 8.80062384648E+01	 2.34599626120E-02	 8.80062384648E+01	 9.99458850424E-01	-1.34419376805E+00
1.20714420702E-04	 9.99420708536E-01	-1.40721907499E+00	 2.45597069638E-02	 8.79449276341E+01	 2.45597069638E-02	 8.79449276341E+01	 9.99420708536E-01	-1.40721907499E+00
1.26399867798E-04	 9.99378069679E-01	-1.47319958922E+00	 2.57110015995E-02	 8.78774365828E+01	 2.57110015995E-02	 8.78774365828E+01	 9.99378069679E-01	-1.47319958922E+00
1.32353089933E-04	 9.99335995261E-01	-1.54176698181E+00	 2.69073574669E-02	 8.78151877288E+01	 2.69073574669E-02	 8.78151877288E+01	 9.99335995261E-01	-1.54176698181E+00
1.38586698862E-04	 9.99286911233E-01	-1.61375076520E+00	 2.81633186538E-02	 8.77423974708E+01	 2.81633186538E-02	 8.77423974708E+01	 9.99286911233E-01	-1.61375076520E+00
1.45113900335E-04	 9.99232271764E-01	-1.68924756275E+00	 2.94805430654E-02	 8.76632809056E+01	 2.94805430654E-02	 8.76632809056E+01	 9.99232271764E-01	-1.68924756275E+00
1.51948522069E-04	 9.99166336933E-01	-1.76893716561E+00	 3.08709387872E-02	 8.75682675037E+01	 3.08709387872E-02	 8.75682675037E+01	 9.99166336933E-01	-1.76893716561E+00
1.59105043042E-04	 9.99106550505E-01	-1.85102864325E+00	 3.23030627478E-02	 8.74897835205E+01	 3.23030627478E-02	 8.74897835205E+01	 9.99106550505E-01	-1.85102864325E+00
1.66598624171E-04	 9.99041043660E-01	-1.93728867998E+00	 3.38078432172E-02	 8.74061805141E+01	 3.38078432172E-02	 8.74061805141E+01	 9.99041043660E-01	-1.93728867998E+00
1.74445140423E-04	 9.98968080913E-01	-2.02800876685E+00	 3.53903638516E-02	 8.73153790896E+01	 3.53903638516E-02	 8.73153790896E+01	 9.98968080913E-01	-2.02800876685E+00
1.82661214454E-04	 9.98894341098E-01	-2.12311881029E+00	 3.70493055428E-02	 8.72286077941E+01	 3.70493055428E-02	 8.72286077941E+01	 9.98894341098E-01	-2.12311881029E+00
1.91264251815E-04	 9.98804859862E-01	-2.22185609755E+00	 3.87715207939E-02	 8.71229700309E+01	 3.87715207939E-02	 8.71229700309E+01	 9.98804859862E-01	-2.22185609755E+00
2.00272477830E-04	 9.98714901696E-01	-2.32531956257E+00	 4.05759687336E-02	 8.70227721445E+01	 4.05759687336E-02	 8.70227721445E+01	 9.98714901696E-01	-2.32531956257E+00
2.09704976209E-04	 9.98612496005E-01	-2.43415673419E+00	 4.24740421366E-02	 8.69113238187E+01	 4.24740421366E-02	 8.69113238187E+01	 9.98612496005E-01	-2.43415673419E+00
2.19581729467E-04	 9.98504713721E-01	-2.54832133444E+00	 4.44648187789E-02	 8.67991801104E+01	 4.44648187789E-02	 8.67991801104E+01	 9.98504713721E-01	-2.54832133444E+00
2.29923661267E-04	 9.98387866818E-01	-2.66699867675E+00	 4.65341072405E-02	 8.66816794412E+01	 4.65341072405E-02	 8.66816794412E+01	 9.98387866818E-01	-2.66699867675E+00
2.40752680738E-04	 9.98258709835E-01	-2.79125792010E+00	 4.87005343599E-02	 8.65559287911E+01	 4.87005343599E-02	 8.65559287911E+01	 9.98258709835E-01	-2.79125792010E+00
2.52091728895E-04	 9.98121778989E-01	-2.92143727804E+00	 5.09698923991E-02	 8.64281622844E+01	 5.09698923991E-02	 8.64281622844E+01	 9.98121778989E-01	-2.92143727804E+00
2.63964827234E-04	 9.97970932418E-01	-3.05828085972E+00	 5.33551563476E-02	 8.62921831973E+01	 5.33551563476E-02	 8.62921831973E+01	 9.97970932418E-01	-3.05828085972E+00
2.76397128626E-04	 9.97802380472E-01	-3.20077306016E+00	 5.58386171181E-02	 8.61449426902E+01	 5.58386171181E-02	 8.61449426902E+01	 9.97802380472E-01	-3.20077306016E+00
2.89414970596E-04	 9.97629593051E-01	-3.34951030546E+00	 5.84304418255E-02	 8.60012245706E+01	 5.84304418255E-02	 8.60012245706E+01	 9.97629593051E-01	-3.34951030546E+00
3.03045931128E-04	 9.97436624774E-01	-3.50545804735E+00	 6.11475422459E-02	 8.58457867572E+01	 6.11475422459E-02	 8.58457867572E+01	 9.97436624774E-01	-3.50545804735E+00
3.17318887077E-04	 9.97230959291E-01	-3.66940451338E+00	 6.40034585454E-02	 8.56869555521E+01	 6.40034585454E-02	 8.56869555521E+01	 9.97230959291E-01	-3.66940451338E+00
3.32264075353E-04	 9.96996008911E-01	-3.84065701468E+00	 6.69862132012E-02	 8.55108295600E+01	 6.69862132012E-02	 8.55108295600E+01	 9.96996008911E-01	-3.84065701468E+00
3.47913156973E-04	 9.96749037346E-01	-4.01901728278E+00	 7.00920480792E-02	 8.53337190187E+01	 7.00920480792E-02	 8.53337190187E+01	 9.96749037346E-01	-4.01901728278E+00
3.64299284136E-04	 9.96476110037E-01	-4.20612909043E+00	 7.33495843592E-02	 8.51451050259E+01	 7.33495843592E-02	 8.51451050259E+01	 9.96476110037E-01	-4.20612909043E+00
3.81457170452E-04	 9.96177572730E-01	-4.40251843984E+00	 7.67678040265E-02	 8.49467934441E+01	 7.67678040265E-02	 8.49467934441E+01	 9.96177572730E-01	-4.40251843984E+00
3.99423164484E-04	 9.95848564104E-01	-4.60804547166E+00	 8.03441477583E-02	 8.47365435908E+01	 8.03441477583E-02	 8.47365435908E+01	 9.95848564104E-01	-4.60804547166E+00
4.18235326755E-04	 9.95511564807E-01	-4.82110279379E+00	 8.40502327434E-02	 8.45310051071E+01	 8.40502327434E-02	 8.45310051071E+01	 9.95511564807E-01	-4.82110279379E+00
4.37933510370E-04	 9.95141359644E-01	-5.04477776962E+00	 8.79397773439E-02	 8.43134994640E+01	 8.79397773439E-02	 8.43134994640E+01	 9.95141359644E-01	-5.04477776962E+00
4.58559445451E-04	 9.94727234514E-01	-5.28028079165E+00	 9.20336431131E-02	 8.40789776093E+01	 9.20336431131E-02	 8.40789776093E+01	 9.94727234514E-01	-5.28028079165E+00
4.80156827539E-04	 9.94262021311E-01	-5.52650152640E+00	 9.63123168957E-02	 8.38252041179E+01	 9.63123168957E-02	 8.38252041179E+01	 9.94262021311E-01	-5.52650152640E+00
5.02771410163E-04	 9.93778106123E-01	-5.78162018086E+00	 1.00743539280E-01	 8.35728761851E+01	 1.00743539280E-01	 8.35728761851E+01	 9.93778106123E-01	-5.78162018086E+00
5.26451101762E-04	 9.93248078863E-01	-6.04969792583E+00	 1.05397701381E-01	 8.33073141503E+01	 1.05397701381E-01	 8.33073141503E+01	 9.93248078863E-01	-6.04969792583E+00
5.51246067188E-04	 9.92665961160E-01	-6.33064185288E+00	 1.10272795880E-01	 8.30270548126E+01	 1.10272795880E-01	 8.30270548126E+01	 9.92665961160E-01	-6.33064185288E+00
5.77208833970E-04	 9.92032279269E-01	-6.62487101295E+00	 1.15375561449E-01	 8.27342498902E+01	 1.15375561449E-01	 8.27342498902E+01	 9.92032279269E-01	-6.62487101295E+00
6.04394403597E-04	 9.91335206659E-01	-6.93013159432E+00	 1.20666559874E-01	 8.24246505879E+01	 1.20666559874E-01	 8.24246505879E+01	 9.91335206659E-01	-6.93013159432E+00
6.32860368034E-04	 9.90604320552E-01	-7.25005925272E+00	 1.26207765768E-01	 8.21141295793E+01	 1.26207765768E-01	 8.21141295793E+01	 9.90604320552E-01	-7.25005925272E+00
6.62667031734E-04	 9.89785117810E-01	-7.58570774948E+00	 1.32017241460E-01	 8.17791679320E+01	 1.32017241460E-01	 8.17791679320E+01	 9.89785117810E-01	-7.58570774948E+00
6.93877539388E-04	 9.88888066768E-01	-7.93675091751E+00	 1.38088364759E-01	 8.14271484828E+01	 1.38088364759E-01	 8.14271484828E+01	 9.88888066768E-01	-7.93675091751E+00
7.26558009694E-04	 9.87924238508E-01	-8.30091311938E+00	 1.44380828399E-01	 8.10644310127E+01	 1.44380828399E-01	 8.10644310127E+01	 9.87924238508E-01	-8.30091311938E+00
7.60777675433E-04	 9.86872814180E-01	-8.68169481122E+00	 1.50954233396E-01	 8.06846791239E+01	 1.50954233396E-01	 8.06846791239E+01	 9.86872814180E-01	-8.68169481122E+00
7.96609030133E-04	 9.85722670078E-01	-9.08103964330E+00	 1.57840931685E-01	 8.02860911781E+01	 1.57840931685E-01	 8.02860911781E+01	 9.85722670078E-01	-9.08103964330E+00
8.34127981644E-04	 9.84470325321E-01	-9.49908140523E+00	 1.65041805650E-01	 7.98697974288E+01	 1.65041805650E-01	 7.98697974288E+01	 9.84470325321E-01	-9.49908140523E+00
8.73414012952E-04	 9.83126204097E-01	-9.93285142860E+00	 1.72504192287E-01	 7.94412549272E+01	 1.72504192287E-01	 7.94412549272E+01	 9.83126204097E-01	-9.93285142860E+00
9.14550350555E-04	 9.81633228242E-01	-1.03849994909E+01	 1.80272565949E-01	 7.89839484903E+01	 1.80272565949E-01	 7.89839484903E+01	 9.81633228242E-01	-1.03849994909E+01
9.57624140782E-04	 9.80034568426E-01	-1.08594744335E+01	 1.88412087972E-01	 7.85147864397E+01	 1.88412087972E-01	 7.85147864397E+01	 9.80034568426E-01	-1.08594744335E+01
1.00272663441E-03	 9.78257534681E-01	-1.13574028016E+01	 1.96940341149E-01	 7.80140836208E+01	 1.96940341149E-01	 7.80140836208E+01	 9.78257534681E-01	-1.13574028016E+01
1.04995337997E-03	 9.76358190065E-01	-1.18704129970E+01	 2.05711248598E-01	 7.75009020734E+01	 2.05711248598E-01	 7.75009020734E+01	 9.76358190065E-01	-1.18704129970E+01
1.09940442617E-03	 9.74257318868E-01	-1.24059328785E+01	 2.14849782651E-01	 7.69559677070E+01	 2.14849782651E-01	 7.69559677070E+01	 9.74257318868E-01	-1.24059328785E+01
1.15118453384E-03	 9.72027065931E-01	-1.29662221556E+01	 2.24390245246E-01	 7.64016849363E+01	 2.24390245246E-01	 7.64016849363E+01	 9.72027065931E-01	-1.29662221556E+01
1.20540339789E-03	 9.69587580777E-01	-1.35506789958E+01	 2.34319502846E-01	 7.58195538786E+01	 2.34319502846E-01	 7.58195538786E+01	 9.69587580777E-01	-1.35506789958E+01
1.26217587966E-03	 9.66844249744E-01	-1.41588296612E+01	 2.44626484024E-01	 7.51907071355E+01	 2.44626484024E-01	 7.51907071355E+01	 9.66844249744E-01	-1.41588296612E+01
1.32162225026E-03	 9.63987410959E-01	-1.47886090812E+01	 2.55269862690E-01	 7.45634423486E+01	 2.55269862690E-01	 7.45634423486E+01	 9.63987410959E-01	-1.47886090812E+01
1.38386844538E-03	 9.60852674666E-01	-1.54465414481E+01	 2.66356363216E-01	 7.39023726925E+01	 2.66356363216E-01	 7.39023726925E+01	 9.60852674666E-01	-1.54465414481E+01
1.44904633206E-03	 9.57495118193E-01	-1.61328850363E+01	 2.77883617615E-01	 7.32228286751E+01	 2.77883617615E-01	 7.32228286751E+01	 9.57495118193E-01	-1.61328850363E+01
1.51729398808E-03	 9.53865434170E-01	-1.68439956657E+01	 2.89784830060E-01	 7.25169965021E+01	 2.89784830060E-01	 7.25169965021E+01	 9.53865434170E-01	-1.68439956657E+01
1.58875599443E-03	 9.49907743443E-01	-1.75778906365E+01	 3.02021182970E-01	 7.17771779035E+01	 3.02021182970E-01	 7.17771779035E+01	 9.49907743443E-01	-1.75778906365E+01
1.66358374162E-03	 9.45635911554E-01	-1.83422084493E+01	 3.14711903298E-01	 7.10100162689E+01	 3.14711903298E-01	 7.10100162689E+01	 9.45635911554E-01	-1.83422084493E+01
1.74193575042E-03	 9.41047036134E-01	-1.91385912092E+01	 3.27874955700E-01	 7.02180981568E+01	 3.27874955700E-01	 7.02180981568E+01	 9.41047036134E-01	-1.91385912092E+01
1.82397800764E-03	 9.36087309429E-01	-1.99643778846E+01	 3.41457192134E-01	 6.93949949389E+01	 3.41457192134E-01	 6.93949949389E+01	 9.36087309429E-01	-1.99643778846E+01
1.90988431781E-03	 9.30746054596E-01	-2.08132248113E+01	 3.55345213523E-01	 6.85421842814E+01	 3.55345213523E-01	 6.85421842814E+01	 9.30746054596E-01	-2.08132248113E+01
1.99983667135E-03	 9.25030758453E-01	-2.16921418447E+01	 3.69642647763E-01	 6.76641916016E+01	 3.69642647763E-01	 6.76641916016E+01	 9.25030758453E-01	-2.16921418447E+01
2.09402563013E-03	 9.18872143521E-01	-2.26034814549E+01	 3.84375636556E-01	 6.67533443370E+01	 3.84375636556E-01	 6.67533443370E+01	 9.18872143521E-01	-2.26034814549E+01
2.19265073117E-03	 9.12240468592E-01	-2.35489853253E+01	 3.99558066518E-01	 6.58088141756E+01	 3.99558066518E-01	 6.58088141756E+01	 9.12240468592E-01	-2.35489853253E+01
2.29592090932E-03	 9.05216745714E-01	-2.45134101614E+01	 4.14932236670E-01	 6.48448361243E+01	 4.14932236670E-01	 6.48448361243E+01	 9.05216745714E-01	-2.45134101614E+01
2.40405493996E-03	 8.97677293883E-01	-2.55089131589E+01	 4.30678709675E-01	 6.38470449254E+01	 4.30678709675E-01	 6.38470449254E+01	 8.97677293883E-01	-2.55089131589E+01
2.51728190239E-03	 8.89615915582E-01	-2.65366201023E+01	 4.46798060654E-01	 6.28179421631E+01	 4.46798060654E-01	 6.28179421631E+01	 8.89615915582E-01	-2.65366201023E+01
2.63584166516E-03	 8.81049535032E-01	-2.75967732216E+01	 4.63275087133E-01	 6.17625576675E+01	 4.63275087133E-01	 6.17625576675E+01	 8.81049535032E-01	-2.75967732216E+01
2.75998539425E-03	 8.71971911829E-01	-2.86760126015E+01	 4.79886335152E-01	 6.06822017920E+01	 4.79886335152E-01	 6.06822017920E+01	 8.71971911829E-01	-2.86760126015E+01
2.88997608512E-03	 8.62358820123E-01	-2.97818645244E+01	 4.96730429408E-01	 5.95763501485E+01	 4.96730429408E-01	 5.95763501485E+01	 8.62358820123E-01	-2.97818645244E+01
3.02608911988E-03	 8.52191681967E-01	-3.09179279263E+01	 5.13841471112E-01	 5.84450885722E+01	 5.13841471112E-01	 5.84450885722E+01	 8.52191681967E-01	-3.09179279263E+01
3.16861285067E-03	 8.41394929516E-01	-3.20803540000E+01	 5.31140952701E-01	 5.72821947749E+01	 5.31140952701E-01	 5.72821947749E+01	 8.41394929516E-01	-3.20803540000E+01
3.31784921055E-03	 8.30084627577E-01	-3.32582790595E+01	 5.48448236956E-01	 5.61021185023E+01	 5.48448236956E-01	 5.61021185023E+01	 8.30084627577E-01	-3.32582790595E+01
3.47411435310E-03	 8.18275539319E-01	-3.44577815070E+01	 5.65833539854E-01	 5.49075356252E+01	 5.65833539854E-01	 5.49075356252E+01	 8.18275539319E-01	-3.44577815070E+01
3.63773932222E-03	 8.05816114513E-01	-3.56799954641E+01	 5.83293537441E-01	 5.36843477099E+01	 5.83293537441E-01	 5.36843477099E+01	 8.05816114513E-01	-3.56799954641E+01
3.80907075343E-03	 7.92805556446E-01	-3.69270885644E+01	 6.00834434176E-01	 5.24439836667E+01	 6.00834434176E-01	 5.24439836667E+01	 7.92805556446E-01	-3.69270885644E+01
3.98847160817E-03	 7.79250765479E-01	-3.81800385257E+01	 6.18172209367E-01	 5.11876897979E+01	 6.18172209367E-01	 5.11876897979E+01	 7.79250765479E-01	-3.81800385257E+01
4.17632194279E-03	 7.65261166406E-01	-3.94443418985E+01	 6.35366702917E-01	 4.99261208228E+01	 6.35366702917E-01	 4.99261208228E+01	 7.65261166406E-01	-3.94443418985E+01
4.37301971364E-03	 7.50698647795E-01	-4.07232112080E+01	 6.52444893915E-01	 4.86470003062E+01	 6.52444893915E-01	 4.86470003062E+01	 7.50698647795E-01	-4.07232112080E+01
4.57898162016E-03	 7.35617271224E-01	-4.20144666601E+01	 6.69358671727E-01	 4.73556406421E+01	 6.69358671727E-01	 4.73556406421E+01	 7.35617271224E-01	-4.20144666601E+01
4.79464398762E-03	 7.20207217130E-01	-4.33021801372E+01	 6.85887483566E-01	 4.60679978529E+01	 6.85887483566E-01	 4.60679978529E+01	 7.20207217130E-01	-4.33021801372E+01
5.02046369149E-03	 7.04371739860E-01	-4.45918837035E+01	 7.02094999746E-01	 4.47753430383E+01	 7.02094999746E-01	 4.47753430383E+01	 7.04371739860E-01	-4.45918837035E+01
5.25691912531E-03	 6.88160075663E-01	-4.58899231320E+01	 7.18047122153E-01	 4.34813673004E+01	 7.18047122153E-01	 4.34813673004E+01	 6.88160075663E-01	-4.58899231320E+01
5.50451121415E-03	 6.71585673263E-01	-4.71861867695E+01	 7.33610015549E-01	 4.21864530029E+01	 7.33610015549E-01	 4.21864530029E+01	 6.71585673263E-01	-4.71861867695E+01
5.76376447582E-03	 6.54782323669E-01	-4.84724329189E+01	 7.48681708550E-01	 4.09001708898E+01	 7.48681708550E-01	 4.09001708898E+01	 6.54782323669E-01	-4.84724329189E+01
6.03522813203E-03	 6.37816271123E-01	-4.97484751235E+01	 7.63260708820E-01	 3.96263519564E+01	 7.63260708820E-01	 3.96263519564E+01	 6.37816271123E-01	-4.97484751235E+01
6.31947727192E-03	 6.20649619331E-01	-5.10162585324E+01	 7.77370438621E-01	 3.83609091194E+01	 7.77370438621E-01	 3.83609091194E+01	 6.20649619331E-01	-5.10162585324E+01
6.61711407037E-03	 6.03271879550E-01	-5.22728450986E+01	 7.90980696678E-01	 3.71020102705E+01	 7.90980696678E-01	 3.71020102705E+01	 6.03271879550E-01	-5.22728450986E+01
6.92876906367E-03	 5.85829012667E-01	-5.35174313771E+01	 8.04085390260E-01	 3.58591257820E+01	 8.04085390260E-01	 3.58591257820E+01	 5.85829012667E-01	-5.35174313771E+01
7.25510248534E-03	 5.68462077127E-01	-5.47322872207E+01	 8.16511988637E-01	 3.46406805241E+01	 8.16511988637E-01	 3.46406805241E+01	 5.68462077127E-01	-5.47322872207E+01
7.59680566477E-03	 5.51053230010E-01	-5.59367430795E+01	 8.28469177256E-01	 3.34370391858E+01	 8.28469177256E-01	 3.34370391858E+01	 5.51053230010E-01	-5.59367430795E+01
7.95460249181E-03	 5.33638257887E-01	-5.71261223317E+01	 8.39917299290E-01	 3.22494615770E+01	 8.39917299290E-01	 3.22494615770E+01	 5.33638257887E-01	-5.71261223317E+01
8.32925095033E-03	 5.16349826836E-01	-5.82859836738E+01	 8.50733699281E-01	 3.10856444961E+01	 8.50733699281E-01	 3.10856444961E+01	 5.16349826836E-01	-5.82859836738E+01
8.72154472395E-03	 4.99343033291E-01	-5.94218377103E+01	 8.60986971276E-01	 2.99545892894E+01	 8.60986971276E-01	 2.99545892894E+01	 4.99343033291E-01	-5.94218377103E+01
9.13231487747E-03	 4.82449229299E-01	-6.05378930285E+01	 8.70731899245E-01	 2.88436491716E+01	 8.70731899245E-01	 2.88436491716E+01	 4.82449229299E-01	-6.05378930285E+01
9.56243161745E-03	 4.65722868263E-01	-6.16173959194E+01	 8.79845688172E-01	 2.77552071095E+01	 8.79845688172E-01	 2.77552071095E+01	 4.65722868263E-01	-6.16173959194E+01
1.00128061357E-02	 4.49185958837E-01	-6.26847658808E+01	 8.88548198819E-01	 2.66897514486E+01	 8.88548198819E-01	 2.66897514486E+01	 4.49185958837E-01	-6.26847658808E+01
1.04843925397E-02	 4.33177452422E-01	-6.37056362126E+01	 8.96583632296E-01	 2.56677320676E+01	 8.96583632296E-01	 2.56677320676E+01	 4.33177452422E-01	-6.37056362126E+01
1.09781898737E-02	 4.17383232809E-01	-6.47078944928E+01	 9.04195078065E-01	 2.46679283738E+01	 9.04195078065E-01	 2.46679283738E+01	 4.17383232809E-01	-6.47078944928E+01
1.14952442353E-02	 4.01910243799E-01	-6.56893919474E+01	 9.11379470332E-01	 2.36962055959E+01	 9.11379470332E-01	 2.36962055959E+01	 4.01910243799E-01	-6.56893919474E+01
1.20366509917E-02	 3.86725030145E-01	-6.66401257669E+01	 9.18084627019E-01	 2.27495107510E+01	 9.18084627019E-01	 2.27495107510E+01	 3.86725030145E-01	-6.66401257669E+01
1.26035570997E-02	 3.72001565641E-01	-6.75398640180E+01	 9.24200089084E-01	 2.18377574031E+01	 9.24200089084E-01	 2.18377574031E+01	 3.72001565641E-01	-6.75398640180E+01
1.31971635363E-02	 3.57637507113E-01	-6.84241575124E+01	 9.29986407044E-01	 2.09538851720E+01	 9.29986407044E-01	 2.09538851720E+01	 3.57637507113E-01	-6.84241575124E+01
1.38187278421E-02	 3.43700325707E-01	-6.92782901493E+01	 9.35364873176E-01	 2.01012494424E+01	 9.35364873176E-01	 2.01012494424E+01	 3.43700325707E-01	-6.92782901493E+01
1.44695667859E-02	 3.30064542731E-01	-7.01050031716E+01	 9.40373523496E-01	 1.92715068491E+01	 9.40373523496E-01	 1.92715068491E+01	 3.30064542731E-01	-7.01050031716E+01
1.51510591543E-02	 3.16925276826E-01	-7.08991007839E+01	 9.44999991796E-01	 1.84759412940E+01	 9.44999991796E-01	 1.84759412940E+01	 3.16925276826E-01	-7.08991007839E+01
1.58646486722E-02	 3.04190979531E-01	-7.16689071437E+01	 9.49311002614E-01	 1.77084174987E+01	 9.49311002614E-01	 1.77084174987E+01	 3.04190979531E-01	-7.16689071437E+01
1.66118470616E-02	 2.91854381818E-01	-7.24151553959E+01	 9.53325863348E-01	 1.69679946096E+01	 9.53325863348E-01	 1.69679946096E+01	 2.91854381818E-01	-7.24151553959E+01
1.73942372440E-02	 2.79889038248E-01	-7.31264468822E+01	 9.57003867713E-01	 1.62526013034E+01	 9.57003867713E-01	 1.62526013034E+01	 2.79889038248E-01	-7.31264468822E+01
1.82134766941E-02	 2.68347357771E-01	-7.38114670498E+01	 9.60406373908E-01	 1.55650035413E+01	 9.60406373908E-01	 1.55650035413E+01	 2.68347357771E-01	-7.38114670498E+01
1.90713009505E-02	 2.57295165647E-01	-7.44669221336E+01	 9.63533218609E-01	 1.49087214116E+01	 9.63533218609E-01	 1.49087214116E+01	 2.57295165647E-01	-7.44669221336E+01
1.99695272931E-02	 2.46584656597E-01	-7.51050721980E+01	 9.66455472836E-01	 1.42746470705E+01	 9.66455472836E-01	 1.42746470705E+01	 2.46584656597E-01	-7.51050721980E+01
2.09100585925E-02	 2.36234372987E-01	-7.57158783038E+01	 9.69140984268E-01	 1.36635790482E+01	 9.69140984268E-01	 1.36635790482E+01	 2.36234372987E-01	-7.57158783038E+01
2.18948873413E-02	 2.26259700084E-01	-7.62981967243E+01	 9.71599587873E-01	 1.30761707005E+01	 9.71599587873E-01	 1.30761707005E+01	 2.26259700084E-01	-7.62981967243E+01
2.29260998752E-02	 2.16718036130E-01	-7.68504786629E+01	 9.73839318043E-01	 1.25155616642E+01	 9.73839318043E-01	 1.25155616642E+01	 2.16718036130E-01	-7.68504786629E+01
2.40058807929E-02	 2.07519210748E-01	-7.73925836704E+01	 9.75947728372E-01	 1.19762737262E+01	 9.75947728372E-01	 1.19762737262E+01	 2.07519210748E-01	-7.73925836704E+01
2.51365175838E-02	 1.98656043463E-01	-7.79119342578E+01	 9.77886064477E-01	 1.14576761922E+01	 9.77886064477E-01	 1.14576761922E+01	 1.98656043463E-01	-7.79119342578E+01
2.63204054745E-02	 1.90148369929E-01	-7.84073801035E+01	 9.79660711557E-01	 1.09607682425E+01	 9.79660711557E-01	 1.09607682425E+01	 1.90148369929E-01	-7.84073801035E+01
2.75600525026E-02	 1.82026296124E-01	-7.88858524494E+01	 9.81303848424E-01	 1.04871730940E+01	 9.81303848424E-01	 1.04871730940E+01	 1.82026296124E-01	-7.88858524494E+01
2.88580848301E-02	 1.74197595282E-01	-7.93387697993E+01	 9.82797592339E-01	 1.00313540314E+01	 9.82797592339E-01	 1.00313540314E+01	 1.74197595282E-01	-7.93387697993E+01
3.02172523068E-02	 1.66663296537E-01	-7.97780286542E+01	 9.84186874632E-01	 9.59328940302E+00	 9.84186874632E-01	 9.59328940302E+00	 1.66663296537E-01	-7.97780286542E+01
3.16404342960E-02	 1.59444242615E-01	-8.01946688076E+01	 9.85451865276E-01	 9.17407792742E+00	 9.85451865276E-01	 9.17407792742E+00	 1.59444242615E-01	-8.01946688076E+01
3.31306457740E-02	 1.52562199677E-01	-8.05915933180E+01	 9.86608494376E-01	 8.77489845359E+00	 9.86608494376E-01	 8.77489845359E+00	 1.52562199677E-01	-8.05915933180E+01
3.46910437174E-02	 1.45953798502E-01	-8.09759418927E+01	 9.87682664411E-01	 8.39200110722E+00	 9.87682664411E-01	 8.39200110722E+00	 1.45953798502E-01	-8.09759418927E+01
3.63249337913E-02	 1.39588973553E-01	-8.13461855774E+01	 9.88675307294E-01	 8.02357399511E+00	 9.88675307294E-01	 8.02357399511E+00	 1.39588973553E-01	-8.13461855774E+01
3.80357773520E-02	 1.33465244654E-01	-8.17045177905E+01	 9.89596244627E-01	 7.66942115735E+00	 9.89596244627E-01	 7.66942115735E+00	 1.33465244654E-01	-8.17045177905E+01
3.98271987798E-02	 1.27669082848E-01	-8.20360027054E+01	 9.90415105760E-01	 7.33447304283E+00	 9.90415105760E-01	 7.33447304283E+00	 1.27669082848E-01	-8.20360027054E+01
4.17029931574E-02	 1.22107499251E-01	-8.23545878162E+01	 9.91170719326E-01	 7.01331904885E+00	 9.91170719326E-01	 7.01331904885E+00	 1.22107499251E-01	-8.23545878162E+01
4.36671343094E-02	 1.16750050706E-01	-8.26635228791E+01	 9.91873746725E-01	 6.70416545493E+00	 9.91873746725E-01	 6.70416545493E+00	 1.16750050706E-01	-8.26635228791E+01
4.57237832210E-02	 1.11604716054E-01	-8.29531513815E+01	 9.92507977406E-01	 6.40742798928E+00	 9.92507977406E-01	 6.40742798928E+00	 1.11604716054E-01	-8.29531513815E+01
4.78772968527E-02	 1.06720481185E-01	-8.32355078796E+01	 9.93100374663E-01	 6.12591796728E+00	 9.93100374663E-01	 6.12591796728E+00	 1.06720481185E-01	-8.32355078796E+01
5.01322373708E-02	 1.02040385064E-01	-8.35061256039E+01	 9.93645469818E-01	 5.85631321315E+00	 9.93645469818E-01	 5.85631321315E+00	 1.02040385064E-01	-8.35061256039E+01
5.24933818117E-02	 9.75458693056E-02	-8.37598435260E+01	 9.94137559377E-01	 5.59751490438E+00	 9.94137559377E-01	 5.59751490438E+00	 9.75458693056E-02	-8.37598435260E+01
5.49657322024E-02	 9.32352588389E-02	-8.40027241214E+01	 9.94590445363E-01	 5.34941375655E+00	 9.94590445363E-01	 5.34941375655E+00	 9.32352588389E-02	-8.40027241214E+01
5.75545261569E-02	 8.91274039137E-02	-8.42374245838E+01	 9.95010434088E-01	 5.11307986506E+00	 9.95010434088E-01	 5.11307986506E+00	 8.91274039137E-02	-8.42374245838E+01
6.02652479720E-02	 8.52055530685E-02	-8.44615742241E+01	 9.95395925310E-01	 4.88752890712E+00	 9.95395925310E-01	 4.88752890712E+00	 8.52055530685E-02	-8.44615742241E+01
6.31036402460E-02	 8.14388673738E-02	-8.46779249345E+01	 9.95753329161E-01	 4.67097438371E+00	 9.95753329161E-01	 4.67097438371E+00	 8.14388673738E-02	-8.46779249345E+01
6.60757160435E-02	 7.78246418501E-02	-8.48833937284E+01	 9.96080020858E-01	 4.46324618194E+00	 9.96080020858E-01	 4.46324618194E+00	 7.78246418501E-02	-8.48833937284E+01
6.91877716349E-02	 7.43870178025E-02	-8.50783397101E+01	 9.96378227119E-01	 4.26572255436E+00	 9.96378227119E-01	 4.26572255436E+00	 7.43870178025E-02	-8.50783397101E+01
7.24463998338E-02	 7.11055056808E-02	-8.52583757058E+01	 9.96644606492E-01	 4.07721165392E+00	 9.96644606492E-01	 4.07721165392E+00	 7.11055056808E-02	-8.52583757058E+01
7.58585039649E-02	 6.79547406894E-02	-8.54338555451E+01	 9.96894228813E-01	 3.89625596643E+00	 9.96894228813E-01	 3.89625596643E+00	 6.79547406894E-02	-8.54338555451E+01
7.94313124874E-02	 6.49320354464E-02	-8.56034550951E+01	 9.97126337042E-01	 3.72269297817E+00	 9.97126337042E-01	 3.72269297817E+00	 6.49320354464E-02	-8.56034550951E+01
8.31723943092E-02	 6.20511763952E-02	-8.57676225261E+01	 9.97342156067E-01	 3.55730874436E+00	 9.97342156067E-01	 3.55730874436E+00	 6.20511763952E-02	-8.57676225261E+01
8.70896748209E-02	 5.93099573640E-02	-8.59173204416E+01	 9.97533166145E-01	 3.39996403257E+00	 9.97533166145E-01	 3.39996403257E+00	 5.93099573640E-02	-8.59173204416E+01
9.11914526857E-02	 5.66763103706E-02	-8.60565603610E+01	 9.97705745191E-01	 3.24881538168E+00	 9.97705745191E-01	 3.24881538168E+00	 5.66763103706E-02	-8.60565603610E+01
9.54864174202E-02	 5.41534681869E-02	-8.62021961565E+01	 9.97877155417E-01	 3.10405592837E+00	 9.97877155417E-01	 3.10405592837E+00	 5.41534681869E-02	-8.62021961565E+01
9.99836678023E-02	 5.17425319733E-02	-8.63378854605E+01	 9.98031785773E-01	 2.96573389838E+00	 9.98031785773E-01	 2.96573389838E+00	 5.17425319733E-02	-8.63378854605E+01
1.04692731147E-01	 4.94509489445E-02	-8.64593687148E+01	 9.98167108263E-01	 2.83427113340E+00	 9.98167108263E-01	 2.83427113340E+00	 4.94509489445E-02	-8.64593687148E+01
1.09623583491E-01	 4.72561916502E-02	-8.65750780887E+01	 9.98292003291E-01	 2.70837712014E+00	 9.98292003291E-01	 2.70837712014E+00	 4.72561916502E-02	-8.65750780887E+01
1.14786670725E-01	 4.51497757988E-02	-8.66827701804E+01	 9.98405422199E-01	 2.58756131734E+00	 9.98405422199E-01	 2.58756131734E+00	 4.51497757988E-02	-8.66827701804E+01
1.20192930722E-01	 4.31334163716E-02	-8.67992927348E+01	 9.98520848028E-01	 2.47192958003E+00	 9.98520848028E-01	 2.47192958003E+00	 4.31334163716E-02	-8.67992927348E+01
1.25853816513E-01	 4.12202677475E-02	-8.68984896099E+01	 9.98618372611E-01	 2.36221992914E+00	 9.98618372611E-01	 2.36221992914E+00	 4.12202677475E-02	-8.68984896099E+01
1.31781320547E-01	 3.93886851254E-02	-8.69949547293E+01	 9.98709994027E-01	 2.25719699899E+00	 9.98709994027E-01	 2.25719699899E+00	 3.93886851254E-02	-8.69949547293E+01
1.37988000096E-01	 3.76305795090E-02	-8.70888325994E+01	 9.98796138894E-01	 2.15639535944E+00	 9.98796138894E-01	 2.15639535944E+00	 3.76305795090E-02	-8.70888325994E+01
1.44487003859E-01	 3.59463495579E-02	-8.71771069641E+01	 9.98875121051E-01	 2.05983515537E+00	 9.98875121051E-01	 2.05983515537E+00	 3.59463495579E-02	-8.71771069641E+01
1.51292099818E-01	 3.43560557227E-02	-8.72560487383E+01	 9.98944896218E-01	 1.96866412799E+00	 9.98944896218E-01	 1.96866412799E+00	 3.43560557227E-02	-8.72560487383E+01
1.58417704402E-01	 3.28259392231E-02	-8.73304937520E+01	 9.99009418355E-01	 1.88094748991E+00	 9.99009418355E-01	 1.88094748991E+00	 3.28259392231E-02	-8.73304937520E+01
1.65878913032E-01	 3.13609857186E-02	-8.74045773347E+01	 9.99071199195E-01	 1.79697223296E+00	 9.99071199195E-01	 1.79697223296E+00	 3.13609857186E-02	-8.74045773347E+01
1.73691532095E-01	 2.99560936378E-02	-8.74718532104E+01	 9.99126934308E-01	 1.71644222822E+00	 9.99126934308E-01	 1.71644222822E+00	 2.99560936378E-02	-8.74718532104E+01
1.81872112435E-01	 2.86259660253E-02	-8.75368266251E+01	 9.99179120909E-01	 1.64020186495E+00	 9.99179120909E-01	 1.64020186495E+00	 2.86259660253E-02	-8.75368266251E+01
1.90437984412E-01	 2.73518861710E-02	-8.75985218741E+01	 9.99227681477E-01	 1.56717690742E+00	 9.99227681477E-01	 1.56717690742E+00	 2.73518861710E-02	-8.75985218741E+01
1.99407294617E-01	 2.61294071496E-02	-8.76554973817E+01	 9.99272209681E-01	 1.49711137104E+00	 9.99272209681E-01	 1.49711137104E+00	 2.61294071496E-02	-8.76554973817E+01
2.08799044314E-01	 2.49589865203E-02	-8.77118959907E+01	 9.99314769802E-01	 1.43003268858E+00	 9.99314769802E-01	 1.43003268858E+00	 2.49589865203E-02	-8.77118959907E+01
2.18633129697E-01	 2.38479819281E-02	-8.77597057153E+01	 9.99351922410E-01	 1.36635927345E+00	 9.99351922410E-01	 1.36635927345E+00	 2.38479819281E-02	-8.77597057153E+01
2.28930384036E-01	 2.27877854531E-02	-8.78052924983E+01	 9.99386783803E-01	 1.30559971738E+00	 9.99386783803E-01	 1.30559971738E+00	 2.27877854531E-02	-8.78052924983E+01
2.39712621813E-01	 2.17702500485E-02	-8.78509945854E+01	 9.99420453833E-01	 1.24728748990E+00	 9.99420453833E-01	 1.24728748990E+00	 2.17702500485E-02	-8.78509945854E+01
2.51002684936E-01	 2.07918648143E-02	-8.78912431053E+01	 9.99450933431E-01	 1.19121916888E+00	 9.99450933431E-01	 1.19121916888E+00	 2.07918648143E-02	-8.78912431053E+01
2.62824491128E-01	 1.98629335233E-02	-8.79296319521E+01	 9.99479546891E-01	 1.13798639313E+00	 9.99479546891E-01	 1.13798639313E+00	 1.98629335233E-02	-8.79296319521E+01
2.75203084598E-01	 1.89794840341E-02	-8.79608172283E+01	 9.99504641871E-01	 1.08735955329E+00	 9.99504641871E-01	 1.08735955329E+00	 1.89794840341E-02	-8.79608172283E+01
2.88164689095E-01	 1.81324829814E-02	-8.79927869031E+01	 9.99529186763E-01	 1.03882327460E+00	 9.99529186763E-01	 1.03882327460E+00	 1.81324829814E-02	-8.79927869031E+01
3.01736763461E-01	 1.73197907500E-02	-8.80239629905E+01	 9.99552674895E-01	 9.92254232637E-01	 9.99552674895E-01	 9.92254232637E-01	 1.73197907500E-02	-8.80239629905E+01
3.15948059804E-01	 1.65452989831E-02	-8.80509791806E+01	 9.99574072659E-01	 9.47874326391E-01	 9.99574072659E-01	 9.47874326391E-01	 1.65452989831E-02	-8.80509791806E+01
3.30828684411E-01	 1.58075673141E-02	-8.80798600095E+01	 9.99595201530E-01	 9.05602614249E-01	 9.99595201530E-01	 9.05602614249E-01	 1.58075673141E-02	-8.80798600095E+01
3.46410161522E-01	 1.51014618882E-02	-8.80965988100E+01	 9.99612364323E-01	 8.65140846726E-01	 9.99612364323E-01	 8.65140846726E-01	 1.51014618882E-02	-8.80965988100E+01
3.62725500115E-01	 1.44229668079E-02	-8.81197537820E+01	 9.99630716643E-01	 8.26263949161E-01	 9.99630716643E-01	 8.26263949161E-01	 1.44229668079E-02	-8.81197537820E+01
3.79809263839E-01	 1.37771728886E-02	-8.81318368816E+01	 9.99645709124E-01	 7.89258874911E-01	 9.99645709124E-01	 7.89258874911E-01	 1.37771728886E-02	-8.81318368816E+01
3.97697644229E-01	 1.31643995338E-02	-8.81483508730E+01	 9.99661228555E-01	 7.54147937653E-01	 9.99661228555E-01	 7.54147937653E-01	 1.31643995338E-02	-8.81483508730E+01
4.16428537385E-01	 1.25755160936E-02	-8.81588237891E+01	 9.99674979513E-01	 7.20405133175E-01	 9.99674979513E-01	 7.20405133175E-01	 1.25755160936E-02	-8.81588237891E+01
4.36041624245E-01	 1.20115313440E-02	-8.81687212254E+01	 9.99688244515E-01	 6.88089608219E-01	 9.99688244515E-01	 6.88089608219E-01	 1.20115313440E-02	-8.81687212254E+01
4.56578454658E-01	 1.14733870352E-02	-8.81783754231E+01	 9.99701058702E-01	 6.57255329178E-01	 9.99701058702E-01	 6.57255329178E-01	 1.14733870352E-02	-8.81783754231E+01
4.78082535397E-01	 1.09609820366E-02	-8.81831931160E+01	 9.99712523833E-01	 6.27895376787E-01	 9.99712523833E-01	 6.27895376787E-01	 1.09609820366E-02	-8.81831931160E+01
5.00599422333E-01	 1.04690785513E-02	-8.81931389403E+01	 9.99724668164E-01	 5.99711841125E-01	 9.99724668164E-01	 5.99711841125E-01	 1.04690785513E-02	-8.81931389403E+01
5.24176816943E-01	 9.99768901605E-03	-8.81852715444E+01	 9.99733337610E-01	 5.72700338068E-01	 9.99733337610E-01	 5.72700338068E-01	 9.99768901605E-03	-8.81852715444E+01
5.48864667362E-01	 9.54729766914E-03	-8.81832495168E+01	 9.99742864748E-01	 5.46893822274E-01	 9.99742864748E-01	 5.46893822274E-01	 9.54729766914E-03	-8.81832495168E+01
5.74715274199E-01	 9.12098835138E-03	-8.81920214493E+01	 9.99753799253E-01	 5.22469849431E-01	 9.99753799253E-01	 5.22469849431E-01	 9.12098835138E-03	-8.81920214493E+01
6.01783401336E-01	 8.71146863466E-03	-8.81815020810E+01	 9.99761471460E-01	 4.99004341363E-01	 9.99761471460E-01	 4.99004341363E-01	 8.71146863466E-03	-8.81815020810E+01
6.30126391938E-01	 8.31902304083E-03	-8.81705193847E+01	 9.99768991290E-01	 4.76517519668E-01	 9.99768991290E-01	 4.76517519668E-01	 8.31902304083E-03	-8.81705193847E+01
6.59804289942E-01	 7.94369224195E-03	-8.81524370000E+01	 9.99775417537E-01	 4.55010399445E-01	 9.99775417537E-01	 4.55010399445E-01	 7.94369224195E-03	-8.81524370000E+01
6.90879967251E-01	 7.58736835932E-03	-8.81405326570E+01	 9.99782564520E-01	 4.34593930390E-01	 9.99782564520E-01	 4.34593930390E-01	 7.58736835932E-03	-8.81405326570E+01
7.23419256928E-01	 7.24482693473E-03	-8.81306180316E+01	 9.99789887591E-01	 4.14967904683E-01	 9.99789887591E-01	 4.14967904683E-01	 7.24482693473E-03	-8.81306180316E+01
7.57491092668E-01	 6.91710713868E-03	-8.80950558369E+01	 9.99793967478E-01	 3.96186803053E-01	 9.99793967478E-01	 3.96186803053E-01	 6.91710713868E-03	-8.80950558369E+01
7.93167654822E-01	 6.60252054703E-03	-8.80582869805E+01	 9.99798064374E-01	 3.78158457200E-01	 9.99798064374E-01	 3.78158457200E-01	 6.60252054703E-03	-8.80582869805E+01
8.30524523318E-01	 6.30450789207E-03	-8.80364685135E+01	 9.99803840410E-01	 3.61082817981E-01	 9.99803840410E-01	 3.61082817981E-01	 6.30450789207E-03	-8.80364685135E+01
8.69640837772E-01	 6.02088550061E-03	-8.80006282204E+01	 9.99808047210E-01	 3.44829585181E-01	 9.99808047210E-01	 3.44829585181E-01	 6.02088550061E-03	-8.80006282204E+01
9.10599465141E-01	 5.74729044838E-03	-8.79734253967E+01	 9.99813256663E-01	 3.29152799990E-01	 9.99813256663E-01	 3.29152799990E-01	 5.74729044838E-03	-8.79734253967E+01
9.53487175281E-01	 5.48596822720E-03	-8.79396150142E+01	 9.99817795670E-01	 3.14178432216E-01	 9.99817795670E-01	 3.14178432216E-01	 5.48596822720E-03	-8.79396150142E+01
9.98394824759E-01	 5.23445415032E-03	-8.78861018010E+01	 9.99820604991E-01	 2.99763176692E-01	 9.99820604991E-01	 2.99763176692E-01	 5.23445415032E-03	-8.78861018010E+01
1.04541754934E+00	 4.99652773391E-03	-8.78605721412E+01	 9.99825940202E-01	 2.86131390429E-01	 9.99825940202E-01	 2.86131390429E-01	 4.99652773391E-03	-8.78605721412E+01
1.09465496551E+00	 4.76702100039E-03	-8.78071582944E+01	 9.99828947257E-01	 2.72977898370E-01	 9.99828947257E-01	 2.72977898370E-01	 4.76702100039E-03	-8.78071582944E+01
1.14621138154E+00	 4.54566262463E-03	-8.77305767683E+01	 9.99830315472E-01	 2.60288068805E-01	 9.99830315472E-01	 2.60288068805E-01	 4.54566262463E-03	-8.77305767683E+01
1.20019601844E+00	 4.33858193356E-03	-8.77158704619E+01	 9.99836483998E-01	 2.48426328340E-01	 9.99836483998E-01	 2.48426328340E-01	 4.33858193356E-03	-8.77158704619E+01
1.25672324135E+00	 4.13693777274E-03	-8.76433251082E+01	 9.99838432617E-01	 2.36867542195E-01	 9.99838432617E-01	 2.36867542195E-01	 4.13693777274E-03	-8.76433251082E+01
1.31591280182E+00	 3.94521416451E-03	-8.76091697057E+01	 9.99843192487E-01	 2.25883359074E-01	 9.99843192487E-01	 2.25883359074E-01	 3.94521416451E-03	-8.76091697057E+01
1.37789009148E+00	 3.76073693532E-03	-8.75524072385E+01	 9.99846455403E-01	 2.15311343876E-01	 9.99846455403E-01	 2.15311343876E-01	 3.76073693532E-03	-8.75524072385E+01
1.44278640771E+00	 3.58479904938E-03	-8.74879218118E+01	 9.99849292330E-01	 2.05227841496E-01	 9.99849292330E-01	 2.05227841496E-01	 3.58479904938E-03	-8.74879218118E+01
1.51073923177E+00	 3.41853842392E-03	-8.73927516441E+01	 9.99850324858E-01	 1.95694737002E-01	 9.99850324858E-01	 1.95694737002E-01	 3.41853842392E-03	-8.73927516441E+01
1.58189252007E+00	 3.25702563224E-03	-8.73519249003E+01	 9.99854815151E-01	 1.86441945471E-01	 9.99854815151E-01	 1.86441945471E-01	 3.25702563224E-03	-8.73519249003E+01
1.65639700911E+00	 3.10120049219E-03	-8.72480079082E+01	 9.99855900844E-01	 1.77506640333E-01	 9.99855900844E-01	 1.77506640333E-01	 3.10120049219E-03	-8.72480079082E+01
1.73441053484E+00	 2.95437549659E-03	-8.72043518615E+01	 9.99860257971E-01	 1.69095660826E-01	 9.99860257971E-01	 1.69095660826E-01	 2.95437549659E-03	-8.72043518615E+01
1.81609836701E+00	 2.81354854638E-03	-8.70461861702E+01	 9.99858963271E-01	 1.61013201328E-01	 9.99858963271E-01	 1.61013201328E-01	 2.81354854638E-03	-8.70461861702E+01
1.90163355930E+00	 2.67678433903E-03	-8.69369430105E+01	 9.99860538977E-01	 1.53170876420E-01	 9.99860538977E-01	 1.53170876420E-01	 2.67678433903E-03	-8.69369430105E+01
1.99119731593E+00	 2.54684923321E-03	-8.67985576595E+01	 9.99861000590E-01	 1.45716389091E-01	 9.99861000590E-01	 1.45716389091E-01	 2.54684923321E-03	-8.67985576595E+01
2.08497937553E+00	 2.41829727627E-03	-8.66815710261E+01	 9.99862931218E-01	 1.38344997182E-01	 9.99862931218E-01	 1.38344997182E-01	 2.41829727627E-03	-8.66815710261E+01
2.18317841312E+00	 2.29900015373E-03	-8.65575094418E+01	 9.99864586270E-01	 1.31503243988E-01	 9.99864586270E-01	 1.31503243988E-01	 2.29900015373E-03	-8.65575094418E+01
2.28600246096E+00	 2.18643500461E-03	-8.64701319778E+01	 9.99867765208E-01	 1.25052469443E-01	 9.99867765208E-01	 1.25052469443E-01	 2.18643500461E-03	-8.64701319778E+01
2.39366934929E+00	 2.07724421477E-03	-8.63143284219E+01	 9.99868617872E-01	 1.18786857540E-01	 9.99868617872E-01	 1.18786857540E-01	 2.07724421477E-03	-8.63143284219E+01
2.50640716778E+00	 1.97156639102E-03	-8.61405817223E+01	 9.99869231556E-01	 1.12721070405E-01	 9.99869231556E-01	 1.12721070405E-01	 1.97156639102E-03	-8.61405817223E+01
2.62445474876E+00	 1.86911807560E-03	-8.60230279862E+01	 9.99872104942E-01	 1.06848426148E-01	 9.99872104942E-01	 1.06848426148E-01	 1.86911807560E-03	-8.60230279862E+01
2.74806217315E+00	 1.77090972255E-03	-8.58377616430E+01	 9.99873025802E-01	 1.01210944127E-01	 9.99873025802E-01	 1.01210944127E-01	 1.77090972255E-03	-8.58377616430E+01
2.87749130027E+00	 1.67384018782E-03	-8.56658227686E+01	 9.99874895017E-01	 9.56417247770E-02	 9.99874895017E-01	 9.56417247770E-02	 1.67384018782E-03	-8.56658227686E+01
3.01301632257E+00	 1.58181158341E-03	-8.53625400675E+01	 9.99873352628E-01	 9.03459018826E-02	 9.99873352628E-01	 9.03459018826E-02	 1.58181158341E-03	-8.53625400675E+01
3.15492434650E+00	 1.49459699113E-03	-8.50797356692E+01	 9.99872918291E-01	 8.53294153820E-02	 9.99872918291E-01	 8.53294153820E-02	 1.49459699113E-03	-8.50797356692E+01
3.30351600075E+00	 1.41091903149E-03	-8.49098381226E+01	 9.99875806287E-01	 8.05309273150E-02	 9.99875806287E-01	 8.05309273150E-02	 1.41091903149E-03	-8.49098381226E+01
3.45910607312E+00	 1.33036535661E-03	-8.45667557776E+01	 9.99874910213E-01	 7.58913744392E-02	 9.99874910213E-01	 7.58913744392E-02	 1.33036535661E-03	-8.45667557776E+01
3.62202417738E+00	 1.25007625266E-03	-8.42423844609E+01	 9.99875365544E-01	 7.12716648912E-02	 9.99875365544E-01	 7.12716648912E-02	 1.25007625266E-03	-8.42423844609E+01
3.79261545157E+00	 1.17564822937E-03	-8.40463133742E+01	 9.99878740155E-01	 6.70044880799E-02	 9.99878740155E-01	 6.70044880799E-02	 1.17564822937E-03	-8.40463133742E+01
3.97124128915E+00	 1.10231196971E-03	-8.35777373726E+01	 9.99877300849E-01	 6.27691929640E-02	 9.99877300849E-01	 6.27691929640E-02	 1.10231196971E-03	-8.35777373726E+01
4.15828010459E+00	 1.03142535273E-03	-8.31662598266E+01	 9.99877796509E-01	 5.86836579319E-02	 9.99877796509E-01	 5.86836579319E-02	 1.03142535273E-03	-8.31662598266E+01
4.35412813508E+00	 9.63315384669E-04	-8.27607723363E+01	 9.99879066937E-01	 5.47605671446E-02	 9.99879066937E-01	 5.47605671446E-02	 9.63315384669E-04	-8.27607723363E+01
4.55920027987E+00	 8.93005364075E-04	-8.21282343361E+01	 9.99878088477E-01	 5.06894965075E-02	 9.99878088477E-01	 5.06894965075E-02	 8.93005364075E-04	-8.21282343361E+01
4.77393097933E+00	 8.28170822871E-04	-8.15854653918E+01	 9.99879146099E-01	 4.69455765088E-02	 9.99879146099E-01	 4.69455765088E-02	 8.28170822871E-04	-8.15854653918E+01
4.99877513519E+00	 7.65645175661E-04	-8.08205923807E+01	 9.99878145067E-01	 4.33117276304E-02	 9.99878145067E-01	 4.33117276304E-02	 7.65645175661E-04	-8.08205923807E+01
5.23420907432E+00	 7.02256109423E-04	-7.99756416701E+01	 9.99877999641E-01	 3.96268949143E-02	 9.99877999641E-01	 3.96268949143E-02	 7.02256109423E-04	-7.99756416701E+01
5.48073155779E+00	 6.43162525061E-04	-7.89383139761E+01	 9.99876798393E-01	 3.61703182809E-02	 9.99876798393E-01	 3.61703182809E-02	 6.43162525061E-04	-7.89383139761E+01
5.73886483746E+00	 5.86636508715E-04	-7.78148795597E+01	 9.99876342496E-01	 3.28586122408E-02	 9.99876342496E-01	 3.28586122408E-02	 5.86636508715E-04	-7.78148795597E+01
6.00915576239E+00	 5.29474164200E-04	-7.64546863529E+01	 9.99876122072E-01	 2.94964764554E-02	 9.99876122072E-01	 2.94964764554E-02	 5.29474164200E-04	-7.64546863529E+01
6.29217693733E+00	 4.75374773895E-04	-7.46624266994E+01	 9.99874365843E-01	 2.62702023282E-02	 9.99874365843E-01	 2.62702023282E-02	 4.75374773895E-04	-7.46624266994E+01
6.58852793573E+00	 4.17867545872E-04	-7.27081239324E+01	 9.99875872864E-01	 2.28627754941E-02	 9.99875872864E-01	 2.28627754941E-02	 4.17867545872E-04	-7.27081239324E+01
6.89883656995E+00	 3.67878243808E-04	-7.04515389251E+01	 9.99876966555E-01	 1.98653618700E-02	 9.99876966555E-01	 1.98653618700E-02	 3.67878243808E-04	-7.04515389251E+01
7.22376022128E+00	 3.15782742187E-04	-6.69723453493E+01	 9.99876515802E-01	 1.66533537434E-02	 9.99876515802E-01	 1.66533537434E-02	 3.15782742187E-04	-6.69723453493E+01
7.56398723255E+00	 2.67041912179E-04	-6.20612708760E+01	 9.99874911462E-01	 1.35187937417E-02	 9.99874911462E-01	 1.35187937417E-02	 2.67041912179E-04	-6.20612708760E+01
7.92023836639E+00	 2.22484619652E-04	-5.52106123072E+01	 9.99873075544E-01	 1.04702181301E-02	 9.99873075544E-01	 1.04702181301E-02	 2.22484619652E-04	-5.52106123072E+01
8.29326833214E+00	 1.81054752216E-04	-4.55011810189E+01	 9.99873108048E-01	 7.40011595167E-03	 9.99873108048E-01	 7.40011595167E-03	 1.81054752216E-04	-4.55011810189E+01
8.68386738469E+00	 1.48528336878E-04	-3.06268508104E+01	 9.99872193728E-01	 4.33595271304E-03	 9.99872193728E-01	 4.33595271304E-03	 1.48528336878E-04	-3.06268508104E+01
9.09286299862E+00	 1.30222982417E-04	-1.04948476276E+01	 9.99871955761E-01	 1.35921498788E-03	 9.99871955761E-01	 1.35921498788E-03	 1.30222982417E-04	-1.04948476276E+01
9.52112162115E+00	 1.32955314499E-04	 1.11340242598E+01	 9.99869547478E-01	-1.47122042057E-03	 9.99869547478E-01	-1.47122042057E-03	 1.32955314499E-04	 1.11340242598E+01
9.96955050775E+00	 1.54816260210E-04	 3.20608845136E+01	 9.99868798995E-01	-4.70916137628E-03	 9.99868798995E-01	-4.70916137628E-03	 1.54816260210E-04	 3.20608845136E+01
1.04390996441E+01	 1.89041518047E-04	 4.53233853860E+01	 9.99867093089E-01	-7.70300167099E-03	 9.99867093089E-01	-7.70300167099E-03	 1.89041518047E-04	 4.53233853860E+01
1.09307637585E+01	 2.29476627161E-04	 5.47300674998E+01	 9.99867511035E-01	-1.07360195871E-02	 9.99867511035E-01	-1.07360195871E-02	 2.29476627161E-04	 5.47300674998E+01
1.14455844296E+01	 2.73107740629E-04	 6.06977707151E+01	 9.99866364962E-01	-1.36475969487E-02	 9.99866364962E-01	-1.36475969487E-02	 2.73107740629E-04	 6.06977707151E+01
1.19846522922E+01	 3.22025876569E-04	 6.49289760839E+01	 9.99863586851E-01	-1.67146360526E-02	 9.99863586851E-01	-1.67146360526E-02	 3.22025876569E-04	 6.49289760839E+01
1.25491093486E+01	 3.72105107767E-04	 6.81675103717E+01	 9.99861675905E-01	-1.97936117779E-02	 9.99861675905E-01	-1.97936117779E-02	 3.72105107767E-04	 6.81675103717E+01
1.31401513872E+01	 4.23104068953E-04	 7.04878476645E+01	 9.99858759905E-01	-2.28530995609E-02	 9.99858759905E-01	-2.28530995609E-02	 4.23104068953E-04	 7.04878476645E+01
1.37590305162E+01	 4.78006056966E-04	 7.26341339661E+01	 9.99857432539E-01	-2.61430787780E-02	 9.99857432539E-01	-2.61430787780E-02	 4.78006056966E-04	 7.26341339661E+01
1.44070578160E+01	 5.36781726779E-04	 7.39528782143E+01	 9.99851751669E-01	-2.95613199649E-02	 9.99851751669E-01	-2.95613199649E-02	 5.36781726779E-04	 7.39528782143E+01
1.50856061166E+01	 5.89966893019E-04	 7.54561518348E+01	 9.99852010093E-01	-3.27242780235E-02	 9.99852010093E-01	-3.27242780235E-02	 5.89966893019E-04	 7.54561518348E+01
1.57961129060E+01	 6.47371902714E-04	 7.64209542143E+01	 9.99848203756E-01	-3.60603278026E-02	 9.99848203756E-01	-3.60603278026E-02	 6.47371902714E-04	 7.64209542143E+01
1.65400833755E+01	 7.07198098868E-04	 7.72681363333E+01	 9.99844379493E-01	-3.95293337219E-02	 9.99844379493E-01	-3.95293337219E-02	 7.07198098868E-04	 7.72681363333E+01
1.73190936085E+01	 7.67217886660E-04	 7.82568860353E+01	 9.99844134847E-01	-4.30450092958E-02	 9.99844134847E-01	-4.30450092958E-02	 7.67217886660E-04	 7.82568860353E+01
1.81347939191E+01	 8.31289780445E-04	 7.89295066150E+01	 9.99840711408E-01	-4.67505449590E-02	 9.99840711408E-01	-4.67505449590E-02	 8.31289780445E-04	 7.89295066150E+01
1.89889123486E+01	 8.97471889859E-04	 7.95166777717E+01	 9.99837095068E-01	-5.05712666387E-02	 9.99837095068E-01	-5.05712666387E-02	 8.97471889859E-04	 7.95166777717E+01
1.98832583260E+01	 9.64762171433E-04	 7.98864407897E+01	 9.99831039155E-01	-5.44270946892E-02	 9.99831039155E-01	-5.44270946892E-02	 9.64762171433E-04	 7.98864407897E+01
2.08197265015E+01	 1.03100902056E-03	 8.02851636707E+01	 9.99826539226E-01	-5.82354665518E-02	 9.99826539226E-01	-5.82354665518E-02	 1.03100902056E-03	 8.02851636707E+01
2.18003007601E+01	 1.10267191061E-03	 8.05499786125E+01	 9.99819547031E-01	-6.23323246883E-02	 9.99819547031E-01	-6.23323246883E-02	 1.10267191061E-03	 8.05499786125E+01
2.28270584244E+01	 1.17496707163E-03	 8.08033379308E+01	 9.99812885208E-01	-6.64677381572E-02	 9.99812885208E-01	-6.64677381572E-02	 1.17496707163E-03	 8.08033379308E+01
2.39021746555E+01	 1.25146713259E-03	 8.08965739046E+01	 9.99802760119E-01	-7.08146144426E-02	 9.99802760119E-01	-7.08146144426E-02	 1.25146713259E-03	 8.08965739046E+01
2.50279270610E+01	 1.32978037901E-03	 8.10434252507E+01	 9.99793834934E-01	-7.52773212390E-02	 9.99793834934E-01	-7.52773212390E-02	 1.32978037901E-03	 8.10434252507E+01
2.62067005199E+01	 1.41239694314E-03	 8.11861159051E+01	 9.99784559276E-01	-7.99860287056E-02	 9.99784559276E-01	-7.99860287056E-02	 1.41239694314E-03	 8.11861159051E+01
2.74409922350E+01	 1.49647070948E-03	 8.11564848049E+01	 9.99771031576E-01	-8.47415873881E-02	 9.99771031576E-01	-8.47415873881E-02	 1.49647070948E-03	 8.11564848049E+01
2.87334170233E+01	 1.58162549208E-03	 8.09214310781E+01	 9.99751657269E-01	-8.95075183717E-02	 9.99751657269E-01	-8.95075183717E-02	 1.58162549208E-03	 8.09214310781E+01
3.00867128551E+01	 1.66544956903E-03	 8.07154525100E+01	 9.99732651382E-01	-9.41983430153E-02	 9.99732651382E-01	-9.41983430153E-02	 1.66544956903E-03	 8.07154525100E+01
3.15037466547E+01	 1.75437141172E-03	 8.06789699823E+01	 9.99717350394E-01	-9.92189642807E-02	 9.99717350394E-01	-9.92189642807E-02	 1.75437141172E-03	 8.06789699823E+01
3.29875203736E+01	 1.84102463492E-03	 8.05387029778E+01	 9.99699019299E-01	-1.04079426013E-01	 9.99699019299E-01	-1.04079426013E-01	 1.84102463492E-03	 8.05387029778E+01
3.45411773503E+01	 1.92442066486E-03	 8.03561822713E+01	 9.99679416065E-01	-1.08737919126E-01	 9.99679416065E-01	-1.08737919126E-01	 1.92442066486E-03	 8.03561822713E+01
3.61680089692E+01	 2.01245566404E-03	 8.02598962535E+01	 9.99661501910E-01	-1.13681680903E-01	 9.99661501910E-01	-1.13681680903E-01	 2.01245566404E-03	 8.02598962535E+01
3.78714616335E+01	 2.09754425660E-03	 8.04062440294E+01	 9.99652560051E-01	-1.18540884779E-01	 9.99652560051E-01	-1.18540884779E-01	 2.09754425660E-03	 8.04062440294E+01
3.96551440661E+01	 2.18830480352E-03	 8.06426127664E+01	 9.99646530640E-01	-1.23756074762E-01	 9.99646530640E-01	-1.23756074762E-01	 2.18830480352E-03	 8.06426127664E+01
4.15228349547E+01	 2.27894605225E-03	 8.08277545435E+01	 9.99639260912E-01	-1.28951045374E-01	 9.99639260912E-01	-1.28951045374E-01	 2.27894605225E-03	 8.08277545435E+01
4.34784909571E+01	 2.37835580675E-03	 8.12154215977E+01	 9.99639541201E-01	-1.34719925809E-01	 9.99639541201E-01	-1.34719925809E-01	 2.37835580675E-03	 8.12154215977E+01
4.55262550826E+01	 2.48679528234E-03	 8.15856521674E+01	 9.99639132333E-01	-1.41000173350E-01	 9.99639132333E-01	-1.41000173350E-01	 2.48679528234E-03	 8.15856521674E+01
4.76704654698E+01	 2.59687670616E-03	 8.19344882550E+01	 9.99638951198E-01	-1.47371657933E-01	 9.99638951198E-01	-1.47371657933E-01	 2.59687670616E-03	 8.19344882550E+01
4.99156645761E+01	 2.71750096189E-03	 8.22368535325E+01	 9.99636551002E-01	-1.54330600131E-01	 9.99636551002E-01	-1.54330600131E-01	 2.71750096189E-03	 8.22368535325E+01
5.22666088010E+01	 2.84847408155E-03	 8.25222202356E+01	 9.99633284448E-01	-1.61877124344E-01	 9.99633284448E-01	-1.61877124344E-01	 2.84847408155E-03	 8.25222202356E+01
5.47282785625E+01	 2.98073553068E-03	 8.28116044239E+01	 9.99631388184E-01	-1.69503946412E-01	 9.99631388184E-01	-1.69503946412E-01	 2.98073553068E-03	 8.28116044239E+01
5.73058888481E+01	 3.12150615854E-03	 8.30417053714E+01	 9.99626641593E-01	-1.77598424836E-01	 9.99626641593E-01	-1.77598424836E-01	 3.12150615854E-03	 8.30417053714E+01
6.00049002624E+01	 3.27307055636E-03	 8.32455300196E+01	 9.99620322643E-01	-1.86302577805E-01	 9.99620322643E-01	-1.86302577805E-01	 3.27307055636E-03	 8.32455300196E+01
6.28310305951E+01	 3.41959660887E-03	 8.34967817314E+01	 9.99618473872E-01	-1.94742424962E-01	 9.99618473872E-01	-1.94742424962E-01	 3.41959660887E-03	 8.34967817314E+01
6.57902669346E+01	 3.58184139832E-03	 8.35994989014E+01	 9.99607042419E-01	-2.04025824416E-01	 9.99607042419E-01	-2.04025824416E-01	 3.58184139832E-03	 8.35994989014E+01
6.88888783508E+01	 3.75090487632E-03	 8.37630392672E+01	 9.99599453694E-01	-2.13725081641E-01	 9.99599453694E-01	-2.13725081641E-01	 3.75090487632E-03	 8.37630392672E+01
7.21334291765E+01	 3.92400005875E-03	 8.39112875995E+01	 9.99591403872E-01	-2.23652303411E-01	 9.99591403872E-01	-2.23652303411E-01	 3.92400005875E-03	 8.39112875995E+01
7.55307929136E+01	 4.10419219579E-03	 8.40810627216E+01	 9.99585106501E-01	-2.33996975252E-01	 9.99585106501E-01	-2.33996975252E-01	 4.10419219579E-03	 8.40810627216E+01
7.90881667944E+01	 4.29434370910E-03	 8.42711046649E+01	 9.99580464591E-01	-2.44922348147E-01	 9.99580464591E-01	-2.44922348147E-01	 4.29434370910E-03	 8.42711046649E+01
8.28130870285E+01	 4.49233029596E-03	 8.44347944464E+01	 9.99574340458E-01	-2.56288290755E-01	 9.99574340458E-01	-2.56288290755E-01	 4.49233029596E-03	 8.44347944464E+01
8.67134447689E+01	 4.69867805450E-03	 8.45485308501E+01	 9.99564557376E-01	-2.68114498236E-01	 9.99564557376E-01	-2.68114498236E-01	 4.69867805450E-03	 8.45485308501E+01
9.07975028283E+01	 4.91620403812E-03	 8.46749722678E+01	 9.99555734937E-01	-2.80587869493E-01	 9.99555734937E-01	-2.80587869493E-01	 4.91620403812E-03	 8.46749722678E+01
9.50739131840E+01	 5.14452380965E-03	 8.46374955966E+01	 9.99532333097E-01	-2.93608034335E-01	 9.99532333097E-01	-2.93608034335E-01	 5.14452380965E-03	 8.46374955966E+01
9.95517353073E+01	 5.37315748048E-03	 8.49664618894E+01	 9.99542896276E-01	-3.06813701754E-01	 9.99542896276E-01	-3.06813701754E-01	 5.37315748048E-03	 8.49664618894E+01
1.04240455355E+02	 5.62133642028E-03	 8.50729490327E+01	 9.99532889115E-01	-3.21040365372E-01	 9.99532889115E-01	-3.21040365372E-01	 5.62133642028E-03	 8.50729490327E+01
1.09150006267E+02	 5.87488183064E-03	 8.51447394722E+01	 9.99519898335E-01	-3.35561108537E-01	 9.99519898335E-01	-3.35561108537E-01	 5.87488183064E-03	 8.51447394722E+01
1.14290788806E+02	 6.20133186201E-03	 8.54396381268E+01	 9.99526052279E-01	-3.54355478695E-01	 9.99526052279E-01	-3.54355478695E-01	 6.20133186201E-03	 8.54396381268E+01
1.19673693595E+02	 6.48667859282E-03	 8.54593623506E+01	 9.99507391796E-01	-3.70678013091E-01	 9.99507391796E-01	-3.70678013091E-01	 6.48667859282E-03	 8.54593623506E+01
1.25310124187E+02	 6.78490379219E-03	 8.55861121122E+01	 9.99500721869E-01	-3.87789953660E-01	 9.99500721869E-01	-3.87789953660E-01	 6.78490379219E-03	 8.55861121122E+01
1.31212021222E+02	 7.09098142173E-03	 8.58146553383E+01	 9.99507497939E-01	-4.05402865482E-01	 9.99507497939E-01	-4.05402865482E-01	 7.09098142173E-03	 8.58146553383E+01
1.37391887726E+02	 7.43529891523E-03	 8.57598383318E+01	 9.99477759913E-01	-4.25071096461E-01	 9.99477759913E-01	-4.25071096461E-01	 7.43529891523E-03	 8.57598383318E+01
1.43862815595E+02	 7.78476694314E-03	 8.60236635650E+01	 9.99490340910E-01	-4.45191958981E-01	 9.99490340910E-01	-4.45191958981E-01	 7.78476694314E-03	 8.60236635650E+01
1.50638513331E+02	 8.12458851037E-03	 8.59665452026E+01	 9.99461384506E-01	-4.64606980052E-01	 9.99461384506E-01	-4.64606980052E-01	 8.12458851037E-03	 8.59665452026E+01
1.57733335087E+02	 8.52057141116E-03	 8.61829471286E+01	 9.99468937187E-01	-4.87374523238E-01	 9.99468937187E-01	-4.87374523238E-01	 8.52057141116E-03	 8.61829471286E+01
1.65162311067E+02	 8.89626934513E-03	 8.61893528325E+01	 9.99448179550E-01	-5.08879264542E-01	 9.99448179550E-01	-5.08879264542E-01	 8.89626934513E-03	 8.61893528325E+01
1.72941179378E+02	 9.30153560292E-03	 8.61411216898E+01	 9.99417103248E-01	-5.32048245185E-01	 9.99417103248E-01	-5.32048245185E-01	 9.30153560292E-03	 8.61411216898E+01
1.81086419361E+02	 9.72455692751E-03	 8.62223396547E+01	 9.99406406333E-01	-5.56304409763E-01	 9.99406406333E-01	-5.56304409763E-01	 9.72455692751E-03	 8.62223396547E+01
1.89615286510E+02	 1.01596273536E-02	 8.63752013915E+01	 9.99409117637E-01	-5.81292687606E-01	 9.99409117637E-01	-5.81292687606E-01	 1.01596273536E-02	 8.63752013915E+01
1.98545849021E+02	 1.06543773713E-02	 8.63706572018E+01	 9.99382127550E-01	-6.09614720220E-01	 9.99382127550E-01	-6.09614720220E-01	 1.06543773713E-02	 8.63706572018E+01
2.07897026073E+02	 1.11186804314E-02	 8.64022398108E+01	 9.99363896288E-01	-6.36215711243E-01	 9.99363896288E-01	-6.36215711243E-01	 1.11186804314E-02	 8.64022398108E+01
2.17688627907E+02	 1.16458256354E-02	 8.63848185091E+01	 9.99333263272E-01	-6.66388173798E-01	 9.99333263272E-01	-6.66388173798E-01	 1.16458256354E-02	 8.63848185091E+01
2.27941397793E+02	 1.21854088461E-02	 8.64228213831E+01	 9.99313722486E-01	-6.97307969250E-01	 9.99313722486E-01	-6.97307969250E-01	 1.21854088461E-02	 8.64228213831E+01
2.38677055974E+02	 1.27589438673E-02	 8.65545915939E+01	 9.99314379835E-01	-7.30232718224E-01	 9.99314379835E-01	-7.30232718224E-01	 1.27589438673E-02	 8.65545915939E+01
2.49918345680E+02	 1.33537452970E-02	 8.65641890469E+01	 9.99288614516E-01	-7.64304371289E-01	 9.99288614516E-01	-7.64304371289E-01	 1.33537452970E-02	 8.65641890469E+01
2.61689081309E+02	 1.39655862234E-02	 8.65256798182E+01	 9.99250907336E-01	-7.99323161652E-01	 9.99250907336E-01	-7.99323161652E-01	 1.39655862234E-02	 8.65256798182E+01
2.74014198878E+02	 1.45860873004E-02	 8.66447697243E+01	 9.99252427062E-01	-8.34942411009E-01	 9.99252427062E-01	-8.34942411009E-01	 1.45860873004E-02	 8.66447697243E+01
2.86919808847E+02	 1.52604804859E-02	 8.66567689719E+01	 9.99226191982E-01	-8.73582854609E-01	 9.99226191982E-01	-8.73582854609E-01	 1.52604804859E-02	 8.66567689719E+01
3.00433251438E+02	 1.59492707215E-02	 8.67975221776E+01	 9.99235896728E-01	-9.13135176508E-01	 9.99235896728E-01	-9.13135176508E-01	 1.59492707215E-02	 8.67975221776E+01
3.14583154548E+02	 1.66645321039E-02	 8.66797752026E+01	 9.99173361487E-01	-9.54037343685E-01	 9.99173361487E-01	-9.54037343685E-01	 1.66645321039E-02	 8.66797752026E+01
3.29399494403E+02	 1.74373931754E-02	 8.67400695024E+01	 9.99160086815E-01	-9.98361352397E-01	 9.99160086815E-01	-9.98361352397E-01	 1.74373931754E-02	 8.67400695024E+01
3.44913659057E+02	 1.82427006333E-02	 8.67133739290E+01	 9.99120138837E-01	-1.04448738977E+00	 9.99120138837E-01	-1.04448738977E+00	 1.82427006333E-02	 8.67133739290E+01
3.61158514890E+02	 1.90965152464E-02	 8.67563748340E+01	 9.99101421346E-01	-1.09344572837E+00	 9.99101421346E-01	-1.09344572837E+00	 1.90965152464E-02	 8.67563748340E+01
3.78168476233E+02	 1.99672403863E-02	 8.67653060901E+01	 9.99072242003E-01	-1.14335246278E+00	 9.99072242003E-01	-1.14335246278E+00	 1.99672403863E-02	 8.67653060901E+01
3.95979578274E+02	 2.08769081246E-02	 8.67501006029E+01	 9.99033922474E-01	-1.19547660545E+00	 9.99033922474E-01	-1.19547660545E+00	 2.08769081246E-02	 8.67501006029E+01
4.14629553400E+02	 2.18065234668E-02	 8.67635968271E+01	 9.99006162379E-01	-1.24876889248E+00	 9.99006162379E-01	-1.24876889248E+00	 2.18065234668E-02	 8.67635968271E+01
4.34157911127E+02	 2.28190305423E-02	 8.67464979350E+01	 9.98964751244E-01	-1.30679285870E+00	 9.98964751244E-01	-1.30679285870E+00	 2.28190305423E-02	 8.67464979350E+01
4.54606021806E+02	 2.38628601176E-02	 8.66934436468E+01	 9.98907753133E-01	-1.36658709878E+00	 9.98907753133E-01	-1.36658709878E+00	 2.38628601176E-02	 8.66934436468E+01
4.76017204260E+02	 2.49566367886E-02	 8.67032030776E+01	 9.98875573050E-01	-1.42929871834E+00	 9.98875573050E-01	-1.42929871834E+00	 2.49566367886E-02	 8.67032030776E+01
4.98436817558E+02	 2.60891237702E-02	 8.67816904435E+01	 9.98875030238E-01	-1.49428943353E+00	 9.98875030238E-01	-1.49428943353E+00	 2.60891237702E-02	 8.67816904435E+01
5.21912357104E+02	 2.72647969991E-02	 8.66830680151E+01	 9.98793441343E-01	-1.56161809703E+00	 9.98793441343E-01	-1.56161809703E+00	 2.72647969991E-02	 8.66830680151E+01
5.46493555256E+02	 2.85462603763E-02	 8.66484248534E+01	 9.98737757348E-01	-1.63506822791E+00	 9.98737757348E-01	-1.63506822791E+00	 2.85462603763E-02	 8.66484248534E+01
5.72232486683E+02	 2.98151091197E-02	 8.66220506974E+01	 9.98686836662E-01	-1.70780708552E+00	 9.98686836662E-01	-1.70780708552E+00	 2.98151091197E-02	 8.66220506974E+01
5.99183678684E+02	 3.11851916531E-02	 8.66238073861E+01	 9.98648799929E-01	-1.78638147437E+00	 9.98648799929E-01	-1.78638147437E+00	 3.11851916531E-02	 8.66238073861E+01
6.27404226703E+02	 3.26105998111E-02	 8.65888709472E+01	 9.98590392647E-01	-1.86810317569E+00	 9.98590392647E-01	-1.86810317569E+00	 3.26105998111E-02	 8.65888709472E+01
6.56953915282E+02	 3.40677185996E-02	 8.65520116850E+01	 9.98530309262E-01	-1.95164825695E+00	 9.98530309262E-01	-1.95164825695E+00	 3.40677185996E-02	 8.65520116850E+01
6.87895344716E+02	 3.56289647770E-02	 8.65041437964E+01	 9.98461003034E-01	-2.04116312169E+00	 9.98461003034E-01	-2.04116312169E+00	 3.56289647770E-02	 8.65041437964E+01
7.20294063670E+02	 3.72364662126E-02	 8.64601660160E+01	 9.98392914741E-01	-2.13334246502E+00	 9.98392914741E-01	-2.13334246502E+00	 3.72364662126E-02	 8.64601660160E+01
7.54218708040E+02	 3.89157272856E-02	 8.64013958724E+01	 9.98313201754E-01	-2.22963320746E+00	 9.98313201754E-01	-2.22963320746E+00	 3.89157272856E-02	 8.64013958724E+01
7.89741146357E+02	 4.06789385302E-02	 8.63469638561E+01	 9.98233997680E-01	-2.33075361517E+00	 9.98233997680E-01	-2.33075361517E+00	 4.06789385302E-02	 8.63469638561E+01
8.26936632042E+02	 4.24869922762E-02	 8.62437026749E+01	 9.98117358149E-01	-2.43440988879E+00	 9.98117358149E-01	-2.43440988879E+00	 4.24869922762E-02	 8.62437026749E+01
8.65883962824E+02	 4.43905765030E-02	 8.61891976280E+01	 9.98033039717E-01	-2.54360608857E+00	 9.98033039717E-01	-2.54360608857E+00	 4.43905765030E-02	 8.61891976280E+01
9.06665647674E+02	 4.63407852315E-02	 8.60799897871E+01	 9.97903507996E-01	-2.65543526974E+00	 9.97903507996E-01	-2.65543526974E+00	 4.63407852315E-02	 8.60799897871E+01
9.49368081597E+02	 4.84162978982E-02	 8.60024238502E+01	 9.97794329472E-01	-2.77450170836E+00	 9.97794329472E-01	-2.77450170836E+00	 4.84162978982E-02	 8.60024238502E+01
9.94081728659E+02	 5.05996542476E-02	 8.58901214794E+01	 9.97650955895E-01	-2.89973773567E+00	 9.97650955895E-01	-2.89973773567E+00	 5.05996542476E-02	 8.58901214794E+01
1.04090131363E+03	 5.28345166131E-02	 8.58081532806E+01	 9.97530687863E-01	-3.02797957342E+00	 9.97530687863E-01	-3.02797957342E+00	 5.28345166131E-02	 8.58081532806E+01
1.08992602266E+03	 5.52044724806E-02	 8.56867402248E+01	 9.97368403461E-01	-3.16395474560E+00	 9.97368403461E-01	-3.16395474560E+00	 5.52044724806E-02	 8.56867402248E+01
1.14125971341E+03	 5.76209106004E-02	 8.55740271813E+01	 9.97209528275E-01	-3.30262904477E+00	 9.97209528275E-01	-3.30262904477E+00	 5.76209106004E-02	 8.55740271813E+01
1.19501113503E+03	 6.01681695491E-02	 8.53864298839E+01	 9.96965874494E-01	-3.44875193361E+00	 9.96965874494E-01	-3.44875193361E+00	 6.01681695491E-02	 8.53864298839E+01
1.25129415862E+03	 6.28403873308E-02	 8.52282408130E+01	 9.96741666417E-01	-3.60211117523E+00	 9.96741666417E-01	-3.60211117523E+00	 6.28403873308E-02	 8.52282408130E+01
1.31022801837E+03	 6.56040735358E-02	 8.50541249891E+01	 9.96489754775E-01	-3.76073221606E+00	 9.96489754775E-01	-3.76073221606E+00	 6.56040735358E-02	 8.50541249891E+01
1.37193756425E+03	 6.84478614233E-02	 8.48778509648E+01	 9.96224448031E-01	-3.92398287550E+00	 9.96224448031E-01	-3.92398287550E+00	 6.84478614233E-02	 8.48778509648E+01
1.43655352641E+03	 7.14733700438E-02	 8.46748814778E+01	 9.95912631451E-01	-4.09767502230E+00	 9.95912631451E-01	-4.09767502230E+00	 7.14733700438E-02	 8.46748814778E+01
1.50421279220E+03	 7.46245745744E-02	 8.44570528200E+01	 9.95566460135E-01	-4.27860768112E+00	 9.95566460135E-01	-4.27860768112E+00	 7.46245745744E-02	 8.44570528200E+01
1.57505869613E+03	 7.78717252747E-02	 8.42484277542E+01	 9.95216619110E-01	-4.46511483949E+00	 9.95216619110E-01	-4.46511483949E+00	 7.78717252747E-02	 8.42484277542E+01
1.64924132350E+03	 8.13215971964E-02	 8.40317218662E+01	 9.94837632923E-01	-4.66332276455E+00	 9.94837632923E-01	-4.66332276455E+00	 8.13215971964E-02	 8.40317218662E+01
1.72691782842E+03	 8.49256422052E-02	 8.37567855224E+01	 9.94354656141E-01	-4.87034719549E+00	 9.94354656141E-01	-4.87034719549E+00	 8.49256422052E-02	 8.37567855224E+01
1.80825276666E+03	 8.86754269636E-02	 8.34804396748E+01	 9.93844298123E-01	-5.08581302413E+00	 9.93844298123E-01	-5.08581302413E+00	 8.86754269636E-02	 8.34804396748E+01
1.89341844431E+03	 9.27218916514E-02	 8.31857623645E+01	 9.93274540393E-01	-5.31839676798E+00	 9.93274540393E-01	-5.31839676798E+00	 9.27218916514E-02	 8.31857623645E+01
1.98259528278E+03	 9.69480129300E-02	 8.28103368622E+01	 9.92538164050E-01	-5.56119630681E+00	 9.92538164050E-01	-5.56119630681E+00	 9.69480129300E-02	 8.28103368622E+01
2.07597220103E+03	 1.01350173618E-01	 8.23075291316E+01	 9.91533765394E-01	-5.81378729441E+00	 9.91533765394E-01	-5.81378729441E+00	 1.01350173618E-01	 8.23075291316E+01
2.17374701578E+03	 1.05377051519E-01	 8.19890612045E+01	 9.90824493183E-01	-6.04531802785E+00	 9.90824493183E-01	-6.04531802785E+00	 1.05377051519E-01	 8.19890612045E+01
2.27612686059E+03	 1.10463481539E-01	 8.17845284470E+01	 9.90268932080E-01	-6.33861765546E+00	 9.90268932080E-01	-6.33861765546E+00	 1.10463481539E-01	 8.17845284470E+01
2.38332862468E+03	 1.15669491119E-01	 8.13150667462E+01	 9.89164820500E-01	-6.63798424281E+00	 9.89164820500E-01	-6.63798424281E+00	 1.15669491119E-01	 8.13150667462E+01
2.49557941236E+03	 1.21041868614E-01	 8.07622130913E+01	 9.87820279735E-01	-6.94665049858E+00	 9.87820279735E-01	-6.94665049858E+00	 1.21041868614E-01	 8.07622130913E+01
2.61311702419E+03	 1.26631623998E-01	 8.02419252262E+01	 9.86463575624E-01	-7.26808382653E+00	 9.86463575624E-01	-7.26808382653E+00	 1.26631623998E-01	 8.02419252262E+01
2.73619046074E+03	 1.32699458052E-01	 7.96592663776E+01	 9.84870348363E-01	-7.61694533410E+00	 9.84870348363E-01	-7.61694533410E+00	 1.32699458052E-01	 7.96592663776E+01
2.86506045008E+03	 1.38817957830E-01	 7.90313595045E+01	 9.83078922992E-01	-7.96844423459E+00	 9.83078922992E-01	-7.96844423459E+00	 1.38817957830E-01	 7.90313595045E+01
3.00000000000E+03	 1.45803653768E-01	 7.83654312985E+01	 9.81045656816E-01	-8.37011798289E+00	 9.81045656816E-01	-8.37011798289E+00	 1.45803653768E-01	 7.83654312985E+01
