!--------------------------------------------------
! S-parameter Generated by TDK Corporation
! Copyright(C) 2015 TDK Corporation.
! All Rights Reserved.
!--------------------------------------------------
! TDK P/N: CGJ3E2X7R1A684K080AA (Multilayer Ceramic Chip Capacitors)
! Property: C=680nF
! Size(LxWxT): 1.6x0.8x0.8mm, 0.063x0.031x0.031inches
! Model Type: s2p (Touchstone File Format Version 1.0)
! Frequency: DC=Yes Start=0.00004MHz Stop=3000MHz 396points Log-sweep
! Note: This model was converted from impedance.
! Model Generated on Jun. 23, 2015
! Hash(MD5):
!--------------------------------------------------
! Port Assignments:
!
!  1 ---| |--- 2
!
!--------------------------------------------------
! Applicable Conditions:
!   Temperature = 25 degC
!   DC Bias Voltage = 0 V
!   Small Signal Operation
!--------------------------------------------------
! Terms and conditions regarding TDK Simulation Models
! (1)This simulation model is being provided solely for informational purposes. Please refer to the specifications of the products in terms of detailed characteristics of such products.
! (2)In no event shall TDK Corporation of any of its subsidiaries be liable for any loss or damage arising, directly or indirectly, 
!    From any information contained in this simulation model, including, but not limited to loss or damages arising from any inaccuracies, omissions or errors in connection with such information.
! (3)Any and all copyrights on this simulation model are owned by TDK Corporation.
!    Duplication or redistribution of this simulation model without prior written permission from TDK Corporation is prohibited.
! (4)This simulation model is subject to any modification or change without any prior notice.
! (5)Neither TDK Corporation nor any of its subsidiaries shall make any warranty, express or implied, 
!    Including but not limited to the correctness, implied warranties of merchantability and fitness for a particular purpose with respect to this simulation models.
! (6)The use of this simulation model shall be deemed to have consented to the terms and conditions hereof.
!--------------------------------------------------
# MHz S MA R 50
0.00000000000E+00	 9.99999319728E-01	 0.00000000000E+00	 6.80271646074E-07	 0.00000000000E+00	 6.80271646074E-07	 0.00000000000E+00	 9.99999319728E-01	 0.00000000000E+00
4.00000000000E-05	 9.99641915800E-01	-1.02165949979E+00	 1.78314888814E-02	 8.83385497304E+01	 1.78314888814E-02	 8.83385497304E+01	 9.99641915800E-01	-1.02165949979E+00
4.18839330257E-05	 9.99622242441E-01	-1.06981358926E+00	 1.86717929826E-02	 8.83058875957E+01	 1.86717929826E-02	 8.83058875957E+01	 9.99622242441E-01	-1.06981358926E+00
4.38565961426E-05	 9.99597129041E-01	-1.12002977311E+00	 1.95481098415E-02	 8.82591375861E+01	 1.95481098415E-02	 8.82591375861E+01	 9.99597129041E-01	-1.12002977311E+00
4.59221683893E-05	 9.99569261149E-01	-1.17283519502E+00	 2.04696018716E-02	 8.82078898245E+01	 2.04696018716E-02	 8.82078898245E+01	 9.99569261149E-01	-1.17283519502E+00
4.80850256303E-05	 9.99536149465E-01	-1.22840228892E+00	 2.14392993919E-02	 8.81461489964E+01	 2.14392993919E-02	 8.81461489964E+01	 9.99536149465E-01	-1.22840228892E+00
5.03497498260E-05	 9.99502296852E-01	-1.28610591549E+00	 2.24462435059E-02	 8.80864970194E+01	 2.24462435059E-02	 8.80864970194E+01	 9.99502296852E-01	-1.28610591549E+00
5.27211387394E-05	 9.99462801980E-01	-1.34647762863E+00	 2.34997551484E-02	 8.80169715675E+01	 2.34997551484E-02	 8.80169715675E+01	 9.99462801980E-01	-1.34647762863E+00
5.52042161000E-05	 9.99422923883E-01	-1.40973075448E+00	 2.46034910538E-02	 8.79512377102E+01	 2.46034910538E-02	 8.79512377102E+01	 9.99422923883E-01	-1.40973075448E+00
5.78042422467E-05	 9.99379056433E-01	-1.47613547000E+00	 2.57621961584E-02	 8.78809188395E+01	 2.57621961584E-02	 8.78809188395E+01	 9.99379056433E-01	-1.47613547000E+00
6.05267252716E-05	 9.99333711328E-01	-1.54497276723E+00	 2.69632938774E-02	 8.78116649224E+01	 2.69632938774E-02	 8.78116649224E+01	 9.99333711328E-01	-1.54497276723E+00
6.33774326886E-05	 9.99287824710E-01	-1.61703593409E+00	 2.82206010125E-02	 8.77455558163E+01	 2.82206010125E-02	 8.77455558163E+01	 9.99287824710E-01	-1.61703593409E+00
6.63624036517E-05	 9.99237876614E-01	-1.69289504019E+00	 2.95440883402E-02	 8.76755400015E+01	 2.95440883402E-02	 8.76755400015E+01	 9.99237876614E-01	-1.69289504019E+00
6.94879617494E-05	 9.99172822998E-01	-1.77292361236E+00	 3.09403790622E-02	 8.75817623807E+01	 3.09403790622E-02	 8.75817623807E+01	 9.99172822998E-01	-1.77292361236E+00
7.27607284001E-05	 9.99108456941E-01	-1.85567194331E+00	 3.23840042406E-02	 8.74947985863E+01	 3.23840042406E-02	 8.74947985863E+01	 9.99108456941E-01	-1.85567194331E+00
7.61876368803E-05	 9.99040085413E-01	-1.94216740316E+00	 3.38929167002E-02	 8.74062023817E+01	 3.38929167002E-02	 8.74062023817E+01	 9.99040085413E-01	-1.94216740316E+00
7.97759470121E-05	 9.98966594397E-01	-2.03289344815E+00	 3.54755410095E-02	 8.73145488299E+01	 3.54755410095E-02	 8.73145488299E+01	 9.98966594397E-01	-2.03289344815E+00
8.35332605429E-05	 9.98891642989E-01	-2.12830818890E+00	 3.71398017202E-02	 8.72260184908E+01	 3.71398017202E-02	 8.72260184908E+01	 9.98891642989E-01	-2.12830818890E+00
8.74675372500E-05	 9.98808175851E-01	-2.22776602920E+00	 3.88745012927E-02	 8.71295854999E+01	 3.88745012927E-02	 8.71295854999E+01	 9.98808175851E-01	-2.22776602920E+00
9.15871118026E-05	 9.98723292405E-01	-2.33146822658E+00	 4.06830449504E-02	 8.70362976799E+01	 4.06830449504E-02	 8.70362976799E+01	 9.98723292405E-01	-2.33146822658E+00
9.59007114190E-05	 9.98622936313E-01	-2.44038104024E+00	 4.25824025002E-02	 8.69270301425E+01	 4.25824025002E-02	 8.69270301425E+01	 9.98622936313E-01	-2.44038104024E+00
1.00417474355E-04	 9.98513596927E-01	-2.55456983185E+00	 4.45736065217E-02	 8.68121844228E+01	 4.45736065217E-02	 8.68121844228E+01	 9.98513596927E-01	-2.55456983185E+00
1.05146969262E-04	 9.98395658680E-01	-2.67426249374E+00	 4.66605856192E-02	 8.66930035815E+01	 4.66605856192E-02	 8.66930035815E+01	 9.98395658680E-01	-2.67426249374E+00
1.10099215461E-04	 9.98267858116E-01	-2.79854889668E+00	 4.88274542524E-02	 8.65683518558E+01	 4.88274542524E-02	 8.65683518558E+01	 9.98267858116E-01	-2.79854889668E+00
1.15284704164E-04	 9.98129618000E-01	-2.92920283985E+00	 5.11050767815E-02	 8.64386616926E+01	 5.11050767815E-02	 8.64386616926E+01	 9.98129618000E-01	-2.92920283985E+00
1.20714420702E-04	 9.97974545188E-01	-3.06633233947E+00	 5.34953469484E-02	 8.62977445742E+01	 5.34953469484E-02	 8.62977445742E+01	 9.97974545188E-01	-3.06633233947E+00
1.26399867798E-04	 9.97812035842E-01	-3.21001726097E+00	 5.59994864204E-02	 8.61566885458E+01	 5.59994864204E-02	 8.61566885458E+01	 9.97812035842E-01	-3.21001726097E+00
1.32353089933E-04	 9.97633415539E-01	-3.35936932666E+00	 5.86020530950E-02	 8.60068490502E+01	 5.86020530950E-02	 8.60068490502E+01	 9.97633415539E-01	-3.35936932666E+00
1.38586698862E-04	 9.97441851706E-01	-3.51577219926E+00	 6.13270275657E-02	 8.58525541002E+01	 6.13270275657E-02	 8.58525541002E+01	 9.97441851706E-01	-3.51577219926E+00
1.45113900335E-04	 9.97228895814E-01	-3.68006638806E+00	 6.41890393664E-02	 8.56869590878E+01	 6.41890393664E-02	 8.56869590878E+01	 9.97228895814E-01	-3.68006638806E+00
1.51948522069E-04	 9.96999211385E-01	-3.85215163890E+00	 6.71861816121E-02	 8.55154739372E+01	 6.71861816121E-02	 8.55154739372E+01	 9.96999211385E-01	-3.85215163890E+00
1.59105043042E-04	 9.96755218358E-01	-4.03070005975E+00	 7.02952073304E-02	 8.53406111548E+01	 7.02952073304E-02	 8.53406111548E+01	 9.96755218358E-01	-4.03070005975E+00
1.66598624171E-04	 9.96489740019E-01	-4.21833555194E+00	 7.35617135235E-02	 8.51575751220E+01	 7.35617135235E-02	 8.51575751220E+01	 9.96489740019E-01	-4.21833555194E+00
1.74445140423E-04	 9.96197330511E-01	-4.41503982349E+00	 7.69852774192E-02	 8.49633194447E+01	 7.69852774192E-02	 8.49633194447E+01	 9.96197330511E-01	-4.41503982349E+00
1.82661214454E-04	 9.95871541807E-01	-4.62219076021E+00	 8.05897359130E-02	 8.47548565689E+01	 8.05897359130E-02	 8.47548565689E+01	 9.95871541807E-01	-4.62219076021E+00
1.91264251815E-04	 9.95526423255E-01	-4.83555571287E+00	 8.43011734415E-02	 8.45430115140E+01	 8.43011734415E-02	 8.45430115140E+01	 9.95526423255E-01	-4.83555571287E+00
2.00272477830E-04	 9.95150356031E-01	-5.06018440906E+00	 8.82072535433E-02	 8.43212661508E+01	 8.82072535433E-02	 8.43212661508E+01	 9.95150356031E-01	-5.06018440906E+00
2.09704976209E-04	 9.94732542615E-01	-5.29576965621E+00	 9.23024754367E-02	 8.40841164436E+01	 9.23024754367E-02	 8.40841164436E+01	 9.94732542615E-01	-5.29576965621E+00
2.19581729467E-04	 9.94271996348E-01	-5.54293319326E+00	 9.65973311072E-02	 8.38330097343E+01	 9.65973311072E-02	 8.38330097343E+01	 9.94271996348E-01	-5.54293319326E+00
2.29923661267E-04	 9.93782359100E-01	-5.80013597878E+00	 1.01064624201E-01	 8.35773088911E+01	 1.01064624201E-01	 8.35773088911E+01	 9.93782359100E-01	-5.80013597878E+00
2.40752680738E-04	 9.93244671958E-01	-6.06911501192E+00	 1.05734321808E-01	 8.33074841072E+01	 1.05734321808E-01	 8.33074841072E+01	 9.93244671958E-01	-6.06911501192E+00
2.52091728895E-04	 9.92662571340E-01	-6.35044349132E+00	 1.10615880927E-01	 8.30272604110E+01	 1.10615880927E-01	 8.30272604110E+01	 9.92662571340E-01	-6.35044349132E+00
2.63964827234E-04	 9.92024705946E-01	-6.64584156121E+00	 1.15738710350E-01	 8.27324785754E+01	 1.15738710350E-01	 8.27324785754E+01	 9.92024705946E-01	-6.64584156121E+00
2.76397128626E-04	 9.91333878003E-01	-6.95273682892E+00	 1.21057667609E-01	 8.24260698141E+01	 1.21057667609E-01	 8.24260698141E+01	 9.91333878003E-01	-6.95273682892E+00
2.89414970596E-04	 9.90576238712E-01	-7.27319602524E+00	 1.26608063287E-01	 8.21033942836E+01	 1.26608063287E-01	 8.21033942836E+01	 9.90576238712E-01	-7.27319602524E+00
3.03045931128E-04	 9.89758980445E-01	-7.60892623652E+00	 1.32418598210E-01	 8.17697478913E+01	 1.32418598210E-01	 8.17697478913E+01	 9.89758980445E-01	-7.60892623652E+00
3.17318887077E-04	 9.88871781217E-01	-7.96122747972E+00	 1.38510963669E-01	 8.14223149668E+01	 1.38510963669E-01	 8.14223149668E+01	 9.88871781217E-01	-7.96122747972E+00
3.32264075353E-04	 9.87889220507E-01	-8.32810145088E+00	 1.44849970853E-01	 8.10525903088E+01	 1.44849970853E-01	 8.10525903088E+01	 9.87889220507E-01	-8.32810145088E+00
3.47913156973E-04	 9.86844382445E-01	-8.70988073368E+00	 1.51439986614E-01	 8.06759088991E+01	 1.51439986614E-01	 8.06759088991E+01	 9.86844382445E-01	-8.70988073368E+00
3.64299284136E-04	 9.85678512988E-01	-9.10999267344E+00	 1.58339483840E-01	 8.02720589727E+01	 1.58339483840E-01	 8.02720589727E+01	 9.85678512988E-01	-9.10999267344E+00
3.81457170452E-04	 9.84410039595E-01	-9.52907193588E+00	 1.65557722141E-01	 7.98508527305E+01	 1.65557722141E-01	 7.98508527305E+01	 9.84410039595E-01	-9.52907193588E+00
3.99423164484E-04	 9.83046966330E-01	-9.96631006444E+00	 1.73079104261E-01	 7.94170461901E+01	 1.73079104261E-01	 7.94170461901E+01	 9.83046966330E-01	-9.96631006444E+00
4.18235326755E-04	 9.81567394608E-01	-1.04202284232E+01	 1.80876793539E-01	 7.89651426430E+01	 1.80876793539E-01	 7.89651426430E+01	 9.81567394608E-01	-1.04202284232E+01
4.37933510370E-04	 9.79934519271E-01	-1.08949394230E+01	 1.89019730312E-01	 7.84864123292E+01	 1.89019730312E-01	 7.84864123292E+01	 9.79934519271E-01	-1.08949394230E+01
4.58559445451E-04	 9.78193512017E-01	-1.13918248537E+01	 1.97528695708E-01	 7.79973328091E+01	 1.97528695708E-01	 7.79973328091E+01	 9.78193512017E-01	-1.13918248537E+01
4.80156827539E-04	 9.76261060295E-01	-1.19112742243E+01	 2.06408527823E-01	 7.74759936443E+01	 2.06408527823E-01	 7.74759936443E+01	 9.76261060295E-01	-1.19112742243E+01
5.02771410163E-04	 9.74182353557E-01	-1.24478519956E+01	 2.15563324392E-01	 7.69380839631E+01	 2.15563324392E-01	 7.69380839631E+01	 9.74182353557E-01	-1.24478519956E+01
5.26451101762E-04	 9.71955201742E-01	-1.30085248278E+01	 2.25108621239E-01	 7.63853423735E+01	 2.25108621239E-01	 7.63853423735E+01	 9.71955201742E-01	-1.30085248278E+01
5.51246067188E-04	 9.69427745041E-01	-1.35972706928E+01	 2.35109582079E-01	 7.57826379977E+01	 2.35109582079E-01	 7.57826379977E+01	 9.69427745041E-01	-1.35972706928E+01
5.77208833970E-04	 9.66743370478E-01	-1.42102409213E+01	 2.45495049404E-01	 7.51693720997E+01	 2.45495049404E-01	 7.51693720997E+01	 9.66743370478E-01	-1.42102409213E+01
6.04394403597E-04	 9.63844372373E-01	-1.48413637531E+01	 2.56158915427E-01	 7.45336039208E+01	 2.56158915427E-01	 7.45336039208E+01	 9.63844372373E-01	-1.48413637531E+01
6.32860368034E-04	 9.60740795383E-01	-1.54996280633E+01	 2.67247762303E-01	 7.38804684324E+01	 2.67247762303E-01	 7.38804684324E+01	 9.60740795383E-01	-1.54996280633E+01
6.62667031734E-04	 9.57344160603E-01	-1.61874118569E+01	 2.78796376105E-01	 7.31938234879E+01	 2.78796376105E-01	 7.31938234879E+01	 9.57344160603E-01	-1.61874118569E+01
6.93877539388E-04	 9.53661173532E-01	-1.69033928826E+01	 2.90775755286E-01	 7.24788221702E+01	 2.90775755286E-01	 7.24788221702E+01	 9.53661173532E-01	-1.69033928826E+01
7.26558009694E-04	 9.49715066155E-01	-1.76401966769E+01	 3.03056110259E-01	 7.17428442586E+01	 3.03056110259E-01	 7.17428442586E+01	 9.49715066155E-01	-1.76401966769E+01
7.60777675433E-04	 9.45452432475E-01	-1.84068958022E+01	 3.15781385535E-01	 7.09788079934E+01	 3.15781385535E-01	 7.09788079934E+01	 9.45452432475E-01	-1.84068958022E+01
7.96609030133E-04	 9.40841941066E-01	-1.92043156494E+01	 3.28956501287E-01	 7.01843808432E+01	 3.28956501287E-01	 7.01843808432E+01	 9.40841941066E-01	-1.92043156494E+01
8.34127981644E-04	 9.35835426877E-01	-2.00320530356E+01	 3.42565396472E-01	 6.93548268591E+01	 3.42565396472E-01	 6.93548268591E+01	 9.35835426877E-01	-2.00320530356E+01
8.73414012952E-04	 9.30497672414E-01	-2.08838908384E+01	 3.56495654901E-01	 6.85042282524E+01	 3.56495654901E-01	 6.85042282524E+01	 9.30497672414E-01	-2.08838908384E+01
9.14550350555E-04	 9.24678336877E-01	-2.17629616484E+01	 3.70789636726E-01	 6.76116124330E+01	 3.70789636726E-01	 6.76116124330E+01	 9.24678336877E-01	-2.17629616484E+01
9.57624140782E-04	 9.18486917608E-01	-2.26783900356E+01	 3.85580904625E-01	 6.66979912899E+01	 3.85580904625E-01	 6.66979912899E+01	 9.18486917608E-01	-2.26783900356E+01
1.00272663441E-03	 9.11824933695E-01	-2.36255323397E+01	 4.00781054241E-01	 6.57512485389E+01	 4.00781054241E-01	 6.57512485389E+01	 9.11824933695E-01	-2.36255323397E+01
1.04995337997E-03	 9.04778807366E-01	-2.45994076587E+01	 4.16295301379E-01	 6.47865185215E+01	 4.16295301379E-01	 6.47865185215E+01	 9.04778807366E-01	-2.45994076587E+01
1.09940442617E-03	 8.97178823991E-01	-2.55935722652E+01	 4.32010164782E-01	 6.37827853840E+01	 4.32010164782E-01	 6.37827853840E+01	 8.97178823991E-01	-2.55935722652E+01
1.15118453384E-03	 8.89114120604E-01	-2.66268934649E+01	 4.48204760126E-01	 6.27556759928E+01	 4.48204760126E-01	 6.27556759928E+01	 8.89114120604E-01	-2.66268934649E+01
1.20540339789E-03	 8.80523419984E-01	-2.76867724822E+01	 4.64664288370E-01	 6.16994617259E+01	 4.64664288370E-01	 6.16994617259E+01	 8.80523419984E-01	-2.76867724822E+01
1.26217587966E-03	 8.71400887803E-01	-2.87718946329E+01	 4.81351225726E-01	 6.06160354250E+01	 4.81351225726E-01	 6.06160354250E+01	 8.71400887803E-01	-2.87718946329E+01
1.32162225026E-03	 8.61741493259E-01	-2.98792934818E+01	 4.98202982859E-01	 5.95071033319E+01	 4.98202982859E-01	 5.95071033319E+01	 8.61741493259E-01	-2.98792934818E+01
1.38386844538E-03	 8.51505302300E-01	-3.10161549932E+01	 5.15309270609E-01	 5.83704419893E+01	 5.15309270609E-01	 5.83704419893E+01	 8.51505302300E-01	-3.10161549932E+01
1.44904633206E-03	 8.40669618384E-01	-3.21847704336E+01	 5.32681459791E-01	 5.72058675384E+01	 5.32681459791E-01	 5.72058675384E+01	 8.40669618384E-01	-3.21847704336E+01
1.51729398808E-03	 8.29315642483E-01	-3.33682550182E+01	 5.50049076737E-01	 5.60237140770E+01	 5.50049076737E-01	 5.60237140770E+01	 8.29315642483E-01	-3.33682550182E+01
1.58875599443E-03	 8.17380358964E-01	-3.45676043483E+01	 5.67410786951E-01	 5.48187488046E+01	 5.67410786951E-01	 5.48187488046E+01	 8.17380358964E-01	-3.45676043483E+01
1.66358374162E-03	 8.04927041118E-01	-3.57930642615E+01	 5.84892432322E-01	 5.35988326026E+01	 5.84892432322E-01	 5.35988326026E+01	 8.04927041118E-01	-3.57930642615E+01
1.74193575042E-03	 7.91821848927E-01	-3.70382300089E+01	 6.02381896513E-01	 5.23518854858E+01	 6.02381896513E-01	 5.23518854858E+01	 7.91821848927E-01	-3.70382300089E+01
1.82397800764E-03	 7.78194717150E-01	-3.82962050190E+01	 6.19762436531E-01	 5.10915279065E+01	 6.19762436531E-01	 5.10915279065E+01	 7.78194717150E-01	-3.82962050190E+01
1.90988431781E-03	 7.64129013316E-01	-3.95619545889E+01	 6.36948592133E-01	 4.98256912009E+01	 6.36948592133E-01	 4.98256912009E+01	 7.64129013316E-01	-3.95619545889E+01
1.99983667135E-03	 7.49575954952E-01	-4.08384690877E+01	 6.53965965731E-01	 4.85499631787E+01	 6.53965965731E-01	 4.85499631787E+01	 7.49575954952E-01	-4.08384690877E+01
2.09402563013E-03	 7.34499424669E-01	-4.21320749502E+01	 6.70879463545E-01	 4.72614612081E+01	 6.70879463545E-01	 4.72614612081E+01	 7.34499424669E-01	-4.21320749502E+01
2.19265073117E-03	 7.18962234968E-01	-4.34301886303E+01	 6.87508472252E-01	 4.59655713298E+01	 6.87508472252E-01	 4.59655713298E+01	 7.18962234968E-01	-4.34301886303E+01
2.29592090932E-03	 7.03089471690E-01	-4.47181250125E+01	 7.03659359871E-01	 4.46721941813E+01	 7.03659359871E-01	 4.46721941813E+01	 7.03089471690E-01	-4.47181250125E+01
2.40405493996E-03	 6.86876481020E-01	-4.60065107140E+01	 7.19459939322E-01	 4.33802596287E+01	 7.19459939322E-01	 4.33802596287E+01	 6.86876481020E-01	-4.60065107140E+01
2.51728190239E-03	 6.70289323592E-01	-4.73037381663E+01	 7.35000465894E-01	 4.20864679746E+01	 7.35000465894E-01	 4.20864679746E+01	 6.70289323592E-01	-4.73037381663E+01
2.63584166516E-03	 6.53362131443E-01	-4.85985629532E+01	 7.50136808205E-01	 4.07927844456E+01	 7.50136808205E-01	 4.07927844456E+01	 6.53362131443E-01	-4.85985629532E+01
2.75998539425E-03	 6.36401752663E-01	-4.98711190803E+01	 7.64639604048E-01	 3.95213703836E+01	 7.64639604048E-01	 3.95213703836E+01	 6.36401752663E-01	-4.98711190803E+01
2.88997608512E-03	 6.19255639922E-01	-5.11409651112E+01	 7.78734585722E-01	 3.82593224686E+01	 7.78734585722E-01	 3.82593224686E+01	 6.19255639922E-01	-5.11409651112E+01
3.02608911988E-03	 6.01898469718E-01	-5.23936207721E+01	 7.92265549996E-01	 3.70035970412E+01	 7.92265549996E-01	 3.70035970412E+01	 6.01898469718E-01	-5.23936207721E+01
3.16861285067E-03	 5.84438275227E-01	-5.36399185913E+01	 8.05351057138E-01	 3.57610613447E+01	 8.05351057138E-01	 3.57610613447E+01	 5.84438275227E-01	-5.36399185913E+01
3.31784921055E-03	 5.67014184279E-01	-5.48579911491E+01	 8.17773032517E-01	 3.45401007884E+01	 8.17773032517E-01	 3.45401007884E+01	 5.67014184279E-01	-5.48579911491E+01
3.47411435310E-03	 5.49637138322E-01	-5.60569053831E+01	 8.29638501075E-01	 3.33400346634E+01	 8.29638501075E-01	 3.33400346634E+01	 5.49637138322E-01	-5.60569053831E+01
3.63773932222E-03	 5.32259681165E-01	-5.72423059635E+01	 8.41012691511E-01	 3.21562754173E+01	 8.41012691511E-01	 3.21562754173E+01	 5.32259681165E-01	-5.72423059635E+01
3.80907075343E-03	 5.14968252860E-01	-5.84134392588E+01	 8.51895453957E-01	 3.09934890449E+01	 8.51895453957E-01	 3.09934890449E+01	 5.14968252860E-01	-5.84134392588E+01
3.98847160817E-03	 4.97874593044E-01	-5.95495303217E+01	 8.62113722915E-01	 2.98577233825E+01	 8.62113722915E-01	 2.98577233825E+01	 4.97874593044E-01	-5.95495303217E+01
4.17632194279E-03	 4.81056940860E-01	-6.06531454825E+01	 8.71715640408E-01	 2.87527652335E+01	 8.71715640408E-01	 2.87527652335E+01	 4.81056940860E-01	-6.06531454825E+01
4.37301971364E-03	 4.64412430179E-01	-6.17348798572E+01	 8.80813220096E-01	 2.76705846357E+01	 8.80813220096E-01	 2.76705846357E+01	 4.64412430179E-01	-6.17348798572E+01
4.57898162016E-03	 4.47930295199E-01	-6.27964009068E+01	 8.89435483880E-01	 2.66094276932E+01	 8.89435483880E-01	 2.66094276932E+01	 4.47930295199E-01	-6.27964009068E+01
4.79464398762E-03	 4.31827960944E-01	-6.38241470272E+01	 8.97492542983E-01	 2.55821505194E+01	 8.97492542983E-01	 2.55821505194E+01	 4.31827960944E-01	-6.38241470272E+01
5.02046369149E-03	 4.16100831800E-01	-6.48195131837E+01	 9.05020517007E-01	 2.45872549412E+01	 9.05020517007E-01	 2.45872549412E+01	 4.16100831800E-01	-6.48195131837E+01
5.25691912531E-03	 4.00657121835E-01	-6.57922713423E+01	 9.12113137529E-01	 2.36179373477E+01	 9.12113137529E-01	 2.36179373477E+01	 4.00657121835E-01	-6.57922713423E+01
5.50451121415E-03	 3.85548985661E-01	-6.67416101763E+01	 9.18780765083E-01	 2.26765919174E+01	 9.18780765083E-01	 2.26765919174E+01	 3.85548985661E-01	-6.67416101763E+01
5.76376447582E-03	 3.70802269732E-01	-6.76590421766E+01	 9.24985134224E-01	 2.17639437916E+01	 9.24985134224E-01	 2.17639437916E+01	 3.70802269732E-01	-6.76590421766E+01
6.03522813203E-03	 3.56565720200E-01	-6.85326820088E+01	 9.30673992040E-01	 2.08883177855E+01	 9.30673992040E-01	 2.08883177855E+01	 3.56565720200E-01	-6.85326820088E+01
6.31947727192E-03	 3.42638908764E-01	-6.93881340876E+01	 9.36033815620E-01	 2.00366794783E+01	 9.36033815620E-01	 2.00366794783E+01	 3.42638908764E-01	-6.93881340876E+01
6.61711407037E-03	 3.29083390484E-01	-7.02079862925E+01	 9.40976168594E-01	 1.92121278350E+01	 9.40976168594E-01	 1.92121278350E+01	 3.29083390484E-01	-7.02079862925E+01
6.92876906367E-03	 3.15911404247E-01	-7.10099783466E+01	 9.45622902102E-01	 1.84148820621E+01	 9.45622902102E-01	 1.84148820621E+01	 3.15911404247E-01	-7.10099783466E+01
7.25510248534E-03	 3.03272097741E-01	-7.17643998679E+01	 9.49826854820E-01	 1.76532976071E+01	 9.49826854820E-01	 1.76532976071E+01	 3.03272097741E-01	-7.17643998679E+01
7.59680566477E-03	 2.90982315436E-01	-7.25026282237E+01	 9.53779863657E-01	 1.69158775114E+01	 9.53779863657E-01	 1.69158775114E+01	 2.90982315436E-01	-7.25026282237E+01
7.95460249181E-03	 2.79085474016E-01	-7.32160997303E+01	 9.57449583138E-01	 1.62047799306E+01	 9.57449583138E-01	 1.62047799306E+01	 2.79085474016E-01	-7.32160997303E+01
8.32925095033E-03	 2.67552485633E-01	-7.39063237794E+01	 9.60858276466E-01	 1.55178738567E+01	 9.60858276466E-01	 1.55178738567E+01	 2.67552485633E-01	-7.39063237794E+01
8.72154472395E-03	 2.56543778156E-01	-7.45599638584E+01	 9.63958272137E-01	 1.48643127886E+01	 9.63958272137E-01	 1.48643127886E+01	 2.56543778156E-01	-7.45599638584E+01
9.13231487747E-03	 2.45865494485E-01	-7.52064034534E+01	 9.66898329831E-01	 1.42322901228E+01	 9.66898329831E-01	 1.42322901228E+01	 2.45865494485E-01	-7.52064034534E+01
9.56243161745E-03	 2.35526828155E-01	-7.58109810496E+01	 9.69539823525E-01	 1.36219995733E+01	 9.69539823525E-01	 1.36219995733E+01	 2.35526828155E-01	-7.58109810496E+01
1.00128061357E-02	 2.25570251342E-01	-7.63995264574E+01	 9.72006267013E-01	 1.30357689202E+01	 9.72006267013E-01	 1.30357689202E+01	 2.25570251342E-01	-7.63995264574E+01
1.04843925397E-02	 2.16092795854E-01	-7.69530816105E+01	 9.74233384192E-01	 1.24790242476E+01	 9.74233384192E-01	 1.24790242476E+01	 2.16092795854E-01	-7.69530816105E+01
1.09781898737E-02	 2.06918137297E-01	-7.74937107076E+01	 9.76319723771E-01	 1.19412187601E+01	 9.76319723771E-01	 1.19412187601E+01	 2.06918137297E-01	-7.74937107076E+01
1.14952442353E-02	 1.98071221486E-01	-7.80096943398E+01	 9.78230610190E-01	 1.14236256490E+01	 9.78230610190E-01	 1.14236256490E+01	 1.98071221486E-01	-7.80096943398E+01
1.20366509917E-02	 1.89579216687E-01	-7.85171620130E+01	 9.80030377003E-01	 1.09277095495E+01	 9.80030377003E-01	 1.09277095495E+01	 1.89579216687E-01	-7.85171620130E+01
1.26035570997E-02	 1.81452963064E-01	-7.89797892083E+01	 9.81607765708E-01	 1.04538858117E+01	 9.81607765708E-01	 1.04538858117E+01	 1.81452963064E-01	-7.89797892083E+01
1.31971635363E-02	 1.73655852968E-01	-7.94389538644E+01	 9.83107324306E-01	 9.99996210900E+00	 9.83107324306E-01	 9.99996210900E+00	 1.73655852968E-01	-7.94389538644E+01
1.38187278421E-02	 1.66168346648E-01	-7.98803424054E+01	 9.84489141967E-01	 9.56465986597E+00	 9.84489141967E-01	 9.56465986597E+00	 1.66168346648E-01	-7.98803424054E+01
1.44695667859E-02	 1.58953781788E-01	-8.02893715531E+01	 9.85720106483E-01	 9.14572685231E+00	 9.85720106483E-01	 9.14572685231E+00	 1.58953781788E-01	-8.02893715531E+01
1.51510591543E-02	 1.52069511541E-01	-8.06900930597E+01	 9.86875479350E-01	 8.74645060246E+00	 9.86875479350E-01	 8.74645060246E+00	 1.52069511541E-01	-8.06900930597E+01
1.58646486722E-02	 1.45471087530E-01	-8.10752255604E+01	 9.87940169140E-01	 8.36415649672E+00	 9.87940169140E-01	 8.36415649672E+00	 1.45471087530E-01	-8.10752255604E+01
1.66118470616E-02	 1.39121412563E-01	-8.14478509026E+01	 9.88927403231E-01	 7.99663104291E+00	 9.88927403231E-01	 7.99663104291E+00	 1.39121412563E-01	-8.14478509026E+01
1.73942372440E-02	 1.33043020787E-01	-8.18008434592E+01	 9.89824607717E-01	 7.64511286623E+00	 9.89824607717E-01	 7.64511286623E+00	 1.33043020787E-01	-8.18008434592E+01
1.82134766941E-02	 1.27223644505E-01	-8.21328741563E+01	 9.90635188175E-01	 7.30883776601E+00	 9.90635188175E-01	 7.30883776601E+00	 1.27223644505E-01	-8.21328741563E+01
1.90713009505E-02	 1.21674489643E-01	-8.24629063619E+01	 9.91405605521E-01	 6.98842996658E+00	 9.91405605521E-01	 6.98842996658E+00	 1.21674489643E-01	-8.24629063619E+01
1.99695272931E-02	 1.16347467542E-01	-8.27771794756E+01	 9.92109054921E-01	 6.68105096473E+00	 9.92109054921E-01	 6.68105096473E+00	 1.16347467542E-01	-8.27771794756E+01
2.09100585925E-02	 1.11225931095E-01	-8.30738860369E+01	 9.92746641098E-01	 6.38570470854E+00	 9.92746641098E-01	 6.38570470854E+00	 1.11225931095E-01	-8.30738860369E+01
2.18948873413E-02	 1.06330077004E-01	-8.33468382107E+01	 9.93311398811E-01	 6.10352147435E+00	 9.93311398811E-01	 6.10352147435E+00	 1.06330077004E-01	-8.33468382107E+01
2.29260998752E-02	 1.01672134919E-01	-8.36147493095E+01	 9.93842379161E-01	 5.83519774058E+00	 9.93842379161E-01	 5.83519774058E+00	 1.01672134919E-01	-8.36147493095E+01
2.40058807929E-02	 9.71993615295E-02	-8.38728647309E+01	 9.94333230121E-01	 5.57766260088E+00	 9.94333230121E-01	 5.57766260088E+00	 9.71993615295E-02	-8.38728647309E+01
2.51365175838E-02	 9.29006349816E-02	-8.41205991697E+01	 9.94785399660E-01	 5.33025509868E+00	 9.94785399660E-01	 5.33025509868E+00	 9.29006349816E-02	-8.41205991697E+01
2.63204054745E-02	 8.87938268555E-02	-8.43537746775E+01	 9.95194573958E-01	 5.09398338923E+00	 9.95194573958E-01	 5.09398338923E+00	 8.87938268555E-02	-8.43537746775E+01
2.75600525026E-02	 8.48958350573E-02	-8.45864424798E+01	 9.95584500280E-01	 4.86981517677E+00	 9.95584500280E-01	 4.86981517677E+00	 8.48958350573E-02	-8.45864424798E+01
2.88580848301E-02	 8.11503812689E-02	-8.48004305029E+01	 9.95930149138E-01	 4.65448163395E+00	 9.95930149138E-01	 4.65448163395E+00	 8.11503812689E-02	-8.48004305029E+01
3.02172523068E-02	 7.75589449740E-02	-8.50089937639E+01	 9.96253096117E-01	 4.44806739343E+00	 9.96253096117E-01	 4.44806739343E+00	 7.75589449740E-02	-8.50089937639E+01
3.16404342960E-02	 7.41091371965E-02	-8.51988820770E+01	 9.96537353472E-01	 4.24984008806E+00	 9.96537353472E-01	 4.24984008806E+00	 7.41091371965E-02	-8.51988820770E+01
3.31306457740E-02	 7.08509911862E-02	-8.53918290866E+01	 9.96812607049E-01	 4.06268234928E+00	 9.96812607049E-01	 4.06268234928E+00	 7.08509911862E-02	-8.53918290866E+01
3.46910437174E-02	 6.77154082740E-02	-8.55696327059E+01	 9.97057515553E-01	 3.88260058611E+00	 9.97057515553E-01	 3.88260058611E+00	 6.77154082740E-02	-8.55696327059E+01
3.63249337913E-02	 6.47114112754E-02	-8.57449556947E+01	 9.97288761489E-01	 3.71011530001E+00	 9.97288761489E-01	 3.71011530001E+00	 6.47114112754E-02	-8.57449556947E+01
3.80357773520E-02	 6.18223444153E-02	-8.59088282578E+01	 9.97497230975E-01	 3.54425798014E+00	 9.97497230975E-01	 3.54425798014E+00	 6.18223444153E-02	-8.59088282578E+01
3.98271987798E-02	 5.90933406873E-02	-8.60614438058E+01	 9.97684406896E-01	 3.38761586778E+00	 9.97684406896E-01	 3.38761586778E+00	 5.90933406873E-02	-8.60614438058E+01
4.17029931574E-02	 5.64787223680E-02	-8.62132696484E+01	 9.97862625395E-01	 3.23756640778E+00	 9.97862625395E-01	 3.23756640778E+00	 5.64787223680E-02	-8.62132696484E+01
4.36671343094E-02	 5.39679355113E-02	-8.63533948210E+01	 9.98021827224E-01	 3.09349360716E+00	 9.98021827224E-01	 3.09349360716E+00	 5.39679355113E-02	-8.63533948210E+01
4.57237832210E-02	 5.15596339640E-02	-8.64894709099E+01	 9.98170426657E-01	 2.95532098956E+00	 9.98170426657E-01	 2.95532098956E+00	 5.15596339640E-02	-8.64894709099E+01
4.78772968527E-02	 4.92744994767E-02	-8.66199051444E+01	 9.98307352261E-01	 2.82423153588E+00	 9.98307352261E-01	 2.82423153588E+00	 4.92744994767E-02	-8.66199051444E+01
5.01322373708E-02	 4.70874732382E-02	-8.67462826799E+01	 9.98434819965E-01	 2.69878478198E+00	 9.98434819965E-01	 2.69878478198E+00	 4.70874732382E-02	-8.67462826799E+01
5.24933818117E-02	 4.49897767917E-02	-8.68658748404E+01	 9.98551240726E-01	 2.57847337135E+00	 9.98551240726E-01	 2.57847337135E+00	 4.49897767917E-02	-8.68658748404E+01
5.49657322024E-02	 4.29794828404E-02	-8.69763475181E+01	 9.98655623955E-01	 2.46318382706E+00	 9.98655623955E-01	 2.46318382706E+00	 4.29794828404E-02	-8.69763475181E+01
5.75545261569E-02	 4.10707505206E-02	-8.70862169693E+01	 9.98754870844E-01	 2.35373021644E+00	 9.98754870844E-01	 2.35373021644E+00	 4.10707505206E-02	-8.70862169693E+01
6.02652479720E-02	 3.92466513497E-02	-8.71832904500E+01	 9.98840856114E-01	 2.24913473832E+00	 9.98840856114E-01	 2.24913473832E+00	 3.92466513497E-02	-8.71832904500E+01
6.31036402460E-02	 3.74960509010E-02	-8.72825377605E+01	 9.98924677847E-01	 2.14876330001E+00	 9.98924677847E-01	 2.14876330001E+00	 3.74960509010E-02	-8.72825377605E+01
6.60757160435E-02	 3.58205462197E-02	-8.73713975988E+01	 9.98998263792E-01	 2.05270153336E+00	 9.98998263792E-01	 2.05270153336E+00	 3.58205462197E-02	-8.73713975988E+01
6.91877716349E-02	 3.42243147406E-02	-8.74583076331E+01	 9.99067493559E-01	 1.96119109430E+00	 9.99067493559E-01	 1.96119109430E+00	 3.42243147406E-02	-8.74583076331E+01
7.24463998338E-02	 3.27043963423E-02	-8.75444611763E+01	 9.99133222070E-01	 1.87406152716E+00	 9.99133222070E-01	 1.87406152716E+00	 3.27043963423E-02	-8.75444611763E+01
7.58585039649E-02	 3.12462396590E-02	-8.76186456828E+01	 9.99189538178E-01	 1.79047385510E+00	 9.99189538178E-01	 1.79047385510E+00	 3.12462396590E-02	-8.76186456828E+01
7.94313124874E-02	 2.98479413407E-02	-8.76941796402E+01	 9.99244283220E-01	 1.71032268972E+00	 9.99244283220E-01	 1.71032268972E+00	 2.98479413407E-02	-8.76941796402E+01
8.31723943092E-02	 2.85146168063E-02	-8.77699374153E+01	 9.99296730540E-01	 1.63390020242E+00	 9.99296730540E-01	 1.63390020242E+00	 2.85146168063E-02	-8.77699374153E+01
8.70896748209E-02	 2.72452854409E-02	-8.78365469254E+01	 9.99342415959E-01	 1.56114677593E+00	 9.99342415959E-01	 1.56114677593E+00	 2.72452854409E-02	-8.78365469254E+01
9.11914526857E-02	 2.60318983876E-02	-8.78938459408E+01	 9.99381939399E-01	 1.49160059330E+00	 9.99381939399E-01	 1.49160059330E+00	 2.60318983876E-02	-8.78938459408E+01
9.54864174202E-02	 2.48652824129E-02	-8.79662871192E+01	 9.99426569194E-01	 1.42474209408E+00	 9.99426569194E-01	 1.42474209408E+00	 2.48652824129E-02	-8.79662871192E+01
9.99836678023E-02	 2.37546833794E-02	-8.80219111350E+01	 9.99462050129E-01	 1.36109219952E+00	 9.99462050129E-01	 1.36109219952E+00	 2.37546833794E-02	-8.80219111350E+01
1.04692731147E-01	 2.26973444130E-02	-8.80745378688E+01	 9.99494841591E-01	 1.30049634418E+00	 9.99494841591E-01	 1.30049634418E+00	 2.26973444130E-02	-8.80745378688E+01
1.09623583491E-01	 2.16855622034E-02	-8.81216186760E+01	 9.99524207817E-01	 1.24251206083E+00	 9.99524207817E-01	 1.24251206083E+00	 2.16855622034E-02	-8.81216186760E+01
1.14786670725E-01	 2.07148567776E-02	-8.81690170628E+01	 9.99552587157E-01	 1.18688375454E+00	 9.99552587157E-01	 1.18688375454E+00	 2.07148567776E-02	-8.81690170628E+01
1.20192930722E-01	 1.97861160827E-02	-8.82132343552E+01	 9.99578727553E-01	 1.13366126341E+00	 9.99578727553E-01	 1.13366126341E+00	 1.97861160827E-02	-8.82132343552E+01
1.25853816513E-01	 1.89063135059E-02	-8.82584580995E+01	 9.99604064945E-01	 1.08324500428E+00	 9.99604064945E-01	 1.08324500428E+00	 1.89063135059E-02	-8.82584580995E+01
1.31781320547E-01	 1.80633411274E-02	-8.82994738233E+01	 9.99627035296E-01	 1.03493965766E+00	 9.99627035296E-01	 1.03493965766E+00	 1.80633411274E-02	-8.82994738233E+01
1.37988000096E-01	 1.72554128546E-02	-8.83424329427E+01	 9.99649683766E-01	 9.88644010808E-01	 9.99649683766E-01	 9.88644010808E-01	 1.72554128546E-02	-8.83424329427E+01
1.44487003859E-01	 1.64784704168E-02	-8.83752841178E+01	 9.99668503590E-01	 9.44122923652E-01	 9.99668503590E-01	 9.44122923652E-01	 1.64784704168E-02	-8.83752841178E+01
1.51292099818E-01	 1.57476074369E-02	-8.84012965592E+01	 9.99684601043E-01	 9.02242073662E-01	 9.99684601043E-01	 9.02242073662E-01	 1.57476074369E-02	-8.84012965592E+01
1.58417704402E-01	 1.50434786546E-02	-8.84350620823E+01	 9.99702272555E-01	 8.61895455670E-01	 9.99702272555E-01	 8.61895455670E-01	 1.50434786546E-02	-8.84350620823E+01
1.65878913032E-01	 1.43696715454E-02	-8.84630363403E+01	 9.99717782598E-01	 8.23285993442E-01	 9.99717782598E-01	 8.23285993442E-01	 1.43696715454E-02	-8.84630363403E+01
1.73691532095E-01	 1.37243966175E-02	-8.84933690673E+01	 9.99733293344E-01	 7.86312543001E-01	 9.99733293344E-01	 7.86312543001E-01	 1.37243966175E-02	-8.84933690673E+01
1.81872112435E-01	 1.31119336364E-02	-8.85189294260E+01	 9.99747029461E-01	 7.51219030955E-01	 9.99747029461E-01	 7.51219030955E-01	 1.31119336364E-02	-8.85189294260E+01
1.90437984412E-01	 1.25283144661E-02	-8.85386798654E+01	 9.99758952168E-01	 7.17777875008E-01	 9.99758952168E-01	 7.17777875008E-01	 1.25283144661E-02	-8.85386798654E+01
1.99407294617E-01	 1.19676934209E-02	-8.85598087655E+01	 9.99770797366E-01	 6.85655230428E-01	 9.99770797366E-01	 6.85655230428E-01	 1.19676934209E-02	-8.85598087655E+01
2.08799044314E-01	 1.14296179726E-02	-8.85835260196E+01	 9.99782758713E-01	 6.54825266103E-01	 9.99782758713E-01	 6.54825266103E-01	 1.14296179726E-02	-8.85835260196E+01
2.18633129697E-01	 1.09194509475E-02	-8.85949704511E+01	 9.99791851325E-01	 6.25592994116E-01	 9.99791851325E-01	 6.25592994116E-01	 1.09194509475E-02	-8.85949704511E+01
2.28930384036E-01	 1.04317128839E-02	-8.86078173658E+01	 9.99800943905E-01	 5.97646491326E-01	 9.99800943905E-01	 5.97646491326E-01	 1.04317128839E-02	-8.86078173658E+01
2.39712621813E-01	 9.96378263911E-03	-8.86190976482E+01	 9.99809503544E-01	 5.70835080026E-01	 9.99809503544E-01	 5.70835080026E-01	 9.96378263911E-03	-8.86190976482E+01
2.51002684936E-01	 9.51490103621E-03	-8.86255455509E+01	 9.99817021186E-01	 5.45114785948E-01	 9.99817021186E-01	 5.45114785948E-01	 9.51490103621E-03	-8.86255455509E+01
2.62824491128E-01	 9.08812882318E-03	-8.86382592571E+01	 9.99825305837E-01	 5.20662488037E-01	 9.99825305837E-01	 5.20662488037E-01	 9.08812882318E-03	-8.86382592571E+01
2.75203084598E-01	 8.68412921243E-03	-8.86422143271E+01	 9.99831917163E-01	 4.97514120911E-01	 9.99831917163E-01	 4.97514120911E-01	 8.68412921243E-03	-8.86422143271E+01
2.88164689095E-01	 8.29573595790E-03	-8.86501554764E+01	 9.99838973569E-01	 4.75260735531E-01	 9.99838973569E-01	 4.75260735531E-01	 8.29573595790E-03	-8.86501554764E+01
3.01736763461E-01	 7.92251112446E-03	-8.86539829313E+01	 9.99845269205E-01	 4.53876171471E-01	 9.99845269205E-01	 4.53876171471E-01	 7.92251112446E-03	-8.86539829313E+01
3.15948059804E-01	 7.56631351710E-03	-8.86547623212E+01	 9.99850981604E-01	 4.33467075895E-01	 9.99850981604E-01	 4.33467075895E-01	 7.56631351710E-03	-8.86547623212E+01
3.30828684411E-01	 7.22806434368E-03	-8.86689860035E+01	 9.99858215405E-01	 4.14088154895E-01	 9.99858215405E-01	 4.14088154895E-01	 7.22806434368E-03	-8.86689860035E+01
3.46410161522E-01	 6.90347182077E-03	-8.86584079870E+01	 9.99862188078E-01	 3.95489015893E-01	 9.99862188078E-01	 3.95489015893E-01	 6.90347182077E-03	-8.86584079870E+01
3.62725500115E-01	 6.59329552245E-03	-8.86663200796E+01	 9.99868268118E-01	 3.77718162421E-01	 9.99868268118E-01	 3.77718162421E-01	 6.59329552245E-03	-8.86663200796E+01
3.79809263839E-01	 6.29615603952E-03	-8.86764136688E+01	 9.99874378717E-01	 3.60694609649E-01	 9.99874378717E-01	 3.60694609649E-01	 6.29615603952E-03	-8.86764136688E+01
3.97697644229E-01	 6.01547129786E-03	-8.86484554517E+01	 9.99876200078E-01	 3.44609970761E-01	 9.99876200078E-01	 3.44609970761E-01	 6.01547129786E-03	-8.86484554517E+01
4.16428537385E-01	 5.74423186644E-03	-8.86506006470E+01	 9.99881218495E-01	 3.29069866245E-01	 9.99881218495E-01	 3.29069866245E-01	 5.74423186644E-03	-8.86506006470E+01
4.36041624245E-01	 5.48603990355E-03	-8.86459073223E+01	 9.99885400178E-01	 3.14276747094E-01	 9.99885400178E-01	 3.14276747094E-01	 5.48603990355E-03	-8.86459073223E+01
4.56578454658E-01	 5.23940380307E-03	-8.86458157623E+01	 9.99889897973E-01	 3.00146301868E-01	 9.99889897973E-01	 3.00146301868E-01	 5.23940380307E-03	-8.86458157623E+01
4.78082535397E-01	 5.00436939252E-03	-8.86324714539E+01	 9.99893083814E-01	 2.86679424592E-01	 9.99893083814E-01	 2.86679424592E-01	 5.00436939252E-03	-8.86324714539E+01
5.00599422333E-01	 4.77879129493E-03	-8.86171575894E+01	 9.99896087362E-01	 2.73754317883E-01	 9.99896087362E-01	 2.73754317883E-01	 4.77879129493E-03	-8.86171575894E+01
5.24176816943E-01	 4.56279006419E-03	-8.86096733692E+01	 9.99899695714E-01	 2.61378772938E-01	 9.99899695714E-01	 2.61378772938E-01	 4.56279006419E-03	-8.86096733692E+01
5.48864667362E-01	 4.35527259463E-03	-8.85904596149E+01	 9.99902345652E-01	 2.49488381760E-01	 9.99902345652E-01	 2.49488381760E-01	 4.35527259463E-03	-8.85904596149E+01
5.74715274199E-01	 4.15827845473E-03	-8.85722838571E+01	 9.99905034426E-01	 2.38201148205E-01	 9.99905034426E-01	 2.38201148205E-01	 4.15827845473E-03	-8.85722838571E+01
6.01783401336E-01	 3.97194200196E-03	-8.85594602776E+01	 9.99908031247E-01	 2.27525111646E-01	 9.99908031247E-01	 2.27525111646E-01	 3.97194200196E-03	-8.85594602776E+01
6.30126391938E-01	 3.79075659962E-03	-8.85606840323E+01	 9.99911964210E-01	 2.17145463511E-01	 9.99911964210E-01	 2.17145463511E-01	 3.79075659962E-03	-8.85606840323E+01
6.59804289942E-01	 3.61876816184E-03	-8.85124993705E+01	 9.99912604800E-01	 2.07288839744E-01	 9.99912604800E-01	 2.07288839744E-01	 3.61876816184E-03	-8.85124993705E+01
6.90879967251E-01	 3.45229003861E-03	-8.84797883228E+01	 9.99914367661E-01	 1.97749354647E-01	 9.99914367661E-01	 1.97749354647E-01	 3.45229003861E-03	-8.84797883228E+01
7.23419256928E-01	 3.29740377799E-03	-8.84569399651E+01	 9.99916639738E-01	 1.88874895762E-01	 9.99916639738E-01	 1.88874895762E-01	 3.29740377799E-03	-8.84569399651E+01
7.57491092668E-01	 3.14606726503E-03	-8.84086042223E+01	 9.99917574387E-01	 1.80202001215E-01	 9.99917574387E-01	 1.80202001215E-01	 3.14606726503E-03	-8.84086042223E+01
7.93167654822E-01	 3.00226348800E-03	-8.83539749641E+01	 9.99918264620E-01	 1.71960359712E-01	 9.99918264620E-01	 1.71960359712E-01	 3.00226348800E-03	-8.83539749641E+01
8.30524523318E-01	 2.86397097294E-03	-8.83388988755E+01	 9.99921078341E-01	 1.64037662703E-01	 9.99921078341E-01	 1.64037662703E-01	 2.86397097294E-03	-8.83388988755E+01
8.69640837772E-01	 2.73429011455E-03	-8.82788405174E+01	 9.99921609650E-01	 1.56605074020E-01	 9.99921609650E-01	 1.56605074020E-01	 2.73429011455E-03	-8.82788405174E+01
9.10599465141E-01	 2.60936272171E-03	-8.82178104908E+01	 9.99922250029E-01	 1.49444940591E-01	 9.99922250029E-01	 1.49444940591E-01	 2.60936272171E-03	-8.82178104908E+01
9.53487175281E-01	 2.48668321793E-03	-8.81695731997E+01	 9.99923660390E-01	 1.42414771691E-01	 9.99923660390E-01	 1.42414771691E-01	 2.48668321793E-03	-8.81695731997E+01
9.98394824759E-01	 2.37051221166E-03	-8.81419046052E+01	 9.99925944964E-01	 1.35759110996E-01	 9.99925944964E-01	 1.35759110996E-01	 2.37051221166E-03	-8.81419046052E+01
1.04541754934E+00	 2.26177846256E-03	-8.80807546845E+01	 9.99926806178E-01	 1.29527253793E-01	 9.99926806178E-01	 1.29527253793E-01	 2.26177846256E-03	-8.80807546845E+01
1.09465496551E+00	 2.15615179265E-03	-8.79562598897E+01	 9.99925428102E-01	 1.23469116975E-01	 9.99925428102E-01	 1.23469116975E-01	 2.15615179265E-03	-8.79562598897E+01
1.14621138154E+00	 2.05359503831E-03	-8.78810903715E+01	 9.99926177263E-01	 1.17590639801E-01	 9.99926177263E-01	 1.17590639801E-01	 2.05359503831E-03	-8.78810903715E+01
1.20019601844E+00	 1.95618526535E-03	-8.78344211962E+01	 9.99927991423E-01	 1.12009248036E-01	 9.99927991423E-01	 1.12009248036E-01	 1.95618526535E-03	-8.78344211962E+01
1.25672324135E+00	 1.86251637341E-03	-8.77791170733E+01	 9.99929555742E-01	 1.06641743788E-01	 9.99929555742E-01	 1.06641743788E-01	 1.86251637341E-03	-8.77791170733E+01
1.31591280182E+00	 1.77377531198E-03	-8.77545745774E+01	 9.99932074252E-01	 1.01558756131E-01	 9.99932074252E-01	 1.01558756131E-01	 1.77377531198E-03	-8.77545745774E+01
1.37789009148E+00	 1.68630005737E-03	-8.76936126315E+01	 9.99933557515E-01	 9.65460680326E-02	 9.99933557515E-01	 9.65460680326E-02	 1.68630005737E-03	-8.76936126315E+01
1.44278640771E+00	 1.60864847138E-03	-8.75766068919E+01	 9.99933272234E-01	 9.20925217295E-02	 9.99933272234E-01	 9.20925217295E-02	 1.60864847138E-03	-8.75766068919E+01
1.51073923177E+00	 1.52684533783E-03	-8.75327814123E+01	 9.99935436240E-01	 8.74063766670E-02	 9.99935436240E-01	 8.74063766670E-02	 1.52684533783E-03	-8.75327814123E+01
1.58189252007E+00	 1.45166035266E-03	-8.74536747986E+01	 9.99936558542E-01	 8.30971887047E-02	 9.99936558542E-01	 8.30971887047E-02	 1.45166035266E-03	-8.74536747986E+01
1.65639700911E+00	 1.38036140592E-03	-8.72477891512E+01	 9.99934670206E-01	 7.90028427303E-02	 9.99934670206E-01	 7.90028427303E-02	 1.38036140592E-03	-8.72477891512E+01
1.73441053484E+00	 1.30739232026E-03	-8.71887476915E+01	 9.99936730371E-01	 7.48226673678E-02	 9.99936730371E-01	 7.48226673678E-02	 1.30739232026E-03	-8.71887476915E+01
1.81609836701E+00	 1.24555838777E-03	-8.70267054242E+01	 9.99936165944E-01	 7.12737363673E-02	 9.99936165944E-01	 7.12737363673E-02	 1.24555838777E-03	-8.70267054242E+01
1.90163355930E+00	 1.18120902559E-03	-8.69188223490E+01	 9.99937204751E-01	 6.75847146018E-02	 9.99937204751E-01	 6.75847146018E-02	 1.18120902559E-03	-8.69188223490E+01
1.99119731593E+00	 1.11746384850E-03	-8.67712037171E+01	 9.99937683165E-01	 6.39283234350E-02	 9.99937683165E-01	 6.39283234350E-02	 1.11746384850E-03	-8.67712037171E+01
2.08497937553E+00	 1.05801275817E-03	-8.66462818603E+01	 9.99938664063E-01	 6.05195722498E-02	 9.99938664063E-01	 6.05195722498E-02	 1.05801275817E-03	-8.66462818603E+01
2.18317841312E+00	 1.00391561456E-03	-8.64710515616E+01	 9.99938708193E-01	 5.74145882127E-02	 9.99938708193E-01	 5.74145882127E-02	 1.00391561456E-03	-8.64710515616E+01
2.28600246096E+00	 9.48108111121E-04	-8.63209460148E+01	 9.99939609914E-01	 5.42139242715E-02	 9.99939609914E-01	 5.42139242715E-02	 9.48108111121E-04	-8.63209460148E+01
2.39366934929E+00	 8.96011037562E-04	-8.60288931507E+01	 9.99938347695E-01	 5.12175587980E-02	 9.99938347695E-01	 5.12175587980E-02	 8.96011037562E-04	-8.60288931507E+01
2.50640716778E+00	 8.48668832891E-04	-8.59448923224E+01	 9.99940343952E-01	 4.85063085964E-02	 9.99940343952E-01	 4.85063085964E-02	 8.48668832891E-04	-8.59448923224E+01
2.62445474876E+00	 7.98819921930E-04	-8.57432845676E+01	 9.99941024610E-01	 4.56454527353E-02	 9.99941024610E-01	 4.56454527353E-02	 7.98819921930E-04	-8.57432845676E+01
2.74806217315E+00	 7.50710750680E-04	-8.54320096318E+01	 9.99940491879E-01	 4.28784850805E-02	 9.99940491879E-01	 4.28784850805E-02	 7.50710750680E-04	-8.54320096318E+01
2.87749130027E+00	 7.04122453600E-04	-8.52444538750E+01	 9.99941871163E-01	 4.02067029797E-02	 9.99941871163E-01	 4.02067029797E-02	 7.04122453600E-04	-8.52444538750E+01
3.01301632257E+00	 6.59456539426E-04	-8.47393619893E+01	 9.99939752360E-01	 3.76271966380E-02	 9.99939752360E-01	 3.76271966380E-02	 6.59456539426E-04	-8.47393619893E+01
3.15492434650E+00	 6.17513459776E-04	-8.42237311196E+01	 9.99938039580E-01	 3.52034511557E-02	 9.99938039580E-01	 3.52034511557E-02	 6.17513459776E-04	-8.42237311196E+01
3.30351600075E+00	 5.75057160510E-04	-8.38550419459E+01	 9.99938606892E-01	 3.27610485966E-02	 9.99938606892E-01	 3.27610485966E-02	 5.75057160510E-04	-8.38550419459E+01
3.45910607312E+00	 5.34592397984E-04	-8.34421814468E+01	 9.99939087490E-01	 3.04313353686E-02	 9.99939087490E-01	 3.04313353686E-02	 5.34592397984E-04	-8.34421814468E+01
3.62202417738E+00	 4.97765485326E-04	-8.29352544850E+01	 9.99938901411E-01	 2.83050636364E-02	 9.99938901411E-01	 2.83050636364E-02	 4.97765485326E-04	-8.29352544850E+01
3.79261545157E+00	 4.61303331562E-04	-8.24102528338E+01	 9.99939176061E-01	 2.62007739116E-02	 9.99939176061E-01	 2.62007739116E-02	 4.61303331562E-04	-8.24102528338E+01
3.97124128915E+00	 4.23141494894E-04	-8.18105646953E+01	 9.99939812719E-01	 2.39984367660E-02	 9.99939812719E-01	 2.39984367660E-02	 4.23141494894E-04	-8.18105646953E+01
4.15828010459E+00	 3.86720854110E-04	-8.09886922203E+01	 9.99939501095E-01	 2.18853175949E-02	 9.99939501095E-01	 2.18853175949E-02	 3.86720854110E-04	-8.09886922203E+01
4.35412813508E+00	 3.50196560198E-04	-8.00052705127E+01	 9.99939280206E-01	 1.97614764575E-02	 9.99939280206E-01	 1.97614764575E-02	 3.50196560198E-04	-8.00052705127E+01
4.55920027987E+00	 3.15100216823E-04	-7.88772480431E+01	 9.99939261306E-01	 1.77158666453E-02	 9.99939261306E-01	 1.77158666453E-02	 3.15100216823E-04	-7.88772480431E+01
4.77393097933E+00	 2.82103394388E-04	-7.74108925411E+01	 9.99938551295E-01	 1.57757080935E-02	 9.99938551295E-01	 1.57757080935E-02	 2.82103394388E-04	-7.74108925411E+01
4.99877513519E+00	 2.49206641807E-04	-7.53074390053E+01	 9.99936822188E-01	 1.38124648644E-02	 9.99936822188E-01	 1.38124648644E-02	 2.49206641807E-04	-7.53074390053E+01
5.23420907432E+00	 2.18720504254E-04	-7.30336171563E+01	 9.99936196931E-01	 1.19870959747E-02	 9.99936196931E-01	 1.19870959747E-02	 2.18720504254E-04	-7.30336171563E+01
5.48073155779E+00	 1.89580029891E-04	-6.98660290519E+01	 9.99934759281E-01	 1.01990195112E-02	 9.99934759281E-01	 1.01990195112E-02	 1.89580029891E-04	-6.98660290519E+01
5.73886483746E+00	 1.59596572292E-04	-6.56733823618E+01	 9.99934266727E-01	 8.33286170069E-03	 9.99934266727E-01	 8.33286170069E-03	 1.59596572292E-04	-6.56733823618E+01
6.00915576239E+00	 1.32109462082E-04	-5.97339551394E+01	 9.99933421246E-01	 6.53800992289E-03	 9.99933421246E-01	 6.53800992289E-03	 1.32109462082E-04	-5.97339551394E+01
6.29217693733E+00	 1.07246762900E-04	-5.04593538495E+01	 9.99931727401E-01	 4.73901820250E-03	 9.99931727401E-01	 4.73901820250E-03	 1.07246762900E-04	-5.04593538495E+01
6.58852793573E+00	 8.60678500800E-05	-3.72408596624E+01	 9.99931482866E-01	 2.98447935524E-03	 9.99931482866E-01	 2.98447935524E-03	 8.60678500800E-05	-3.72408596624E+01
6.89883656995E+00	 6.97577821147E-05	-1.64463738204E+01	 9.99933096543E-01	 1.13164847723E-03	 9.99933096543E-01	 1.13164847723E-03	 6.97577821147E-05	-1.64463738204E+01
7.22376022128E+00	 6.99210128295E-05	 9.13262942963E+00	 9.99930965397E-01	-6.35906081596E-04	 9.99930965397E-01	-6.35906081596E-04	 6.99210128295E-05	 9.13262942963E+00
7.56398723255E+00	 8.24291133861E-05	 3.19929239123E+01	 9.99930091707E-01	-2.50240433480E-03	 9.99930091707E-01	-2.50240433480E-03	 8.24291133861E-05	 3.19929239123E+01
7.92023836639E+00	 1.04480967041E-04	 4.72900783082E+01	 9.99929134874E-01	-4.39904147849E-03	 9.99929134874E-01	-4.39904147849E-03	 1.04480967041E-04	 4.72900783082E+01
8.29326833214E+00	 1.29560051972E-04	 5.54833951651E+01	 9.99926591136E-01	-6.11692019423E-03	 9.99926591136E-01	-6.11692019423E-03	 1.29560051972E-04	 5.54833951651E+01
8.68386738469E+00	 1.57031792471E-04	 6.20944925846E+01	 9.99926516433E-01	-7.95164785218E-03	 9.99926516433E-01	-7.95164785218E-03	 1.57031792471E-04	 6.20944925846E+01
9.09286299862E+00	 1.87696916259E-04	 6.57084006947E+01	 9.99922799742E-01	-9.80285619787E-03	 9.99922799742E-01	-9.80285619787E-03	 1.87696916259E-04	 6.57084006947E+01
9.52112162115E+00	 2.17510851933E-04	 6.87593759776E+01	 9.99921219521E-01	-1.16167592709E-02	 9.99921219521E-01	-1.16167592709E-02	 2.17510851933E-04	 6.87593759776E+01
9.96955050775E+00	 2.49935044361E-04	 7.16180339193E+01	 9.99921211023E-01	-1.35906092425E-02	 9.99921211023E-01	-1.35906092425E-02	 2.49935044361E-04	 7.16180339193E+01
1.04390996441E+01	 2.82779160140E-04	 7.31849779303E+01	 9.99918233497E-01	-1.55105807883E-02	 9.99918233497E-01	-1.55105807883E-02	 2.82779160140E-04	 7.31849779303E+01
1.09307637585E+01	 3.16089357296E-04	 7.48784837976E+01	 9.99917589261E-01	-1.74849435134E-02	 9.99917589261E-01	-1.74849435134E-02	 3.16089357296E-04	 7.48784837976E+01
1.14455844296E+01	 3.49577541950E-04	 7.59527242691E+01	 9.99915207200E-01	-1.94320047499E-02	 9.99915207200E-01	-1.94320047499E-02	 3.49577541950E-04	 7.59527242691E+01
1.19846522922E+01	 3.82675917093E-04	 7.70368857382E+01	 9.99914226253E-01	-2.13687645115E-02	 9.99914226253E-01	-2.13687645115E-02	 3.82675917093E-04	 7.70368857382E+01
1.25491093486E+01	 4.18996424424E-04	 7.73966656618E+01	 9.99908658573E-01	-2.34304030523E-02	 9.99908658573E-01	-2.34304030523E-02	 4.18996424424E-04	 7.73966656618E+01
1.31401513872E+01	 4.57974406053E-04	 7.79284989201E+01	 9.99904323104E-01	-2.56622215714E-02	 9.99904323104E-01	-2.56622215714E-02	 4.57974406053E-04	 7.79284989201E+01
1.37590305162E+01	 4.98099339119E-04	 7.82114785304E+01	 9.99898357219E-01	-2.79398961619E-02	 9.99898357219E-01	-2.79398961619E-02	 4.98099339119E-04	 7.82114785304E+01
1.44070578160E+01	 5.36941926068E-04	 7.85764056029E+01	 9.99893791259E-01	-3.01582564570E-02	 9.99893791259E-01	-3.01582564570E-02	 5.36941926068E-04	 7.85764056029E+01
1.50856061166E+01	 5.77779813674E-04	 7.86666627909E+01	 9.99886617119E-01	-3.24625084885E-02	 9.99886617119E-01	-3.24625084885E-02	 5.77779813674E-04	 7.86666627909E+01
1.57961129060E+01	 6.19698940043E-04	 7.87388093341E+01	 9.99879168740E-01	-3.48267501469E-02	 9.99879168740E-01	-3.48267501469E-02	 6.19698940043E-04	 7.87388093341E+01
1.65400833755E+01	 6.64970740092E-04	 7.88716499990E+01	 9.99871868552E-01	-3.73884263896E-02	 9.99871868552E-01	-3.73884263896E-02	 6.64970740092E-04	 7.88716499990E+01
1.73190936085E+01	 7.08617623281E-04	 7.85780967228E+01	 9.99859912244E-01	-3.98023012856E-02	 9.99859912244E-01	-3.98023012856E-02	 7.08617623281E-04	 7.85780967228E+01
1.81347939191E+01	 7.56290008988E-04	 7.82503958139E+01	 9.99846267064E-01	-4.24308071387E-02	 9.99846267064E-01	-4.24308071387E-02	 7.56290008988E-04	 7.82503958139E+01
1.89889123486E+01	 8.01617447210E-04	 7.75183321252E+01	 9.99827054981E-01	-4.48515285811E-02	 9.99827054981E-01	-4.48515285811E-02	 8.01617447210E-04	 7.75183321252E+01
1.98832583260E+01	 8.40619362877E-04	 7.66789003523E+01	 9.99806649116E-01	-4.68771159054E-02	 9.99806649116E-01	-4.68771159054E-02	 8.40619362877E-04	 7.66789003523E+01
2.08197265015E+01	 8.74135513278E-04	 7.59189256307E+01	 9.99787687037E-01	-4.85896869969E-02	 9.99787687037E-01	-4.85896869969E-02	 8.74135513278E-04	 7.59189256307E+01
2.18003007601E+01	 8.99843968488E-04	 7.56940705655E+01	 9.99778029416E-01	-4.99695775354E-02	 9.99778029416E-01	-4.99695775354E-02	 8.99843968488E-04	 7.56940705655E+01
2.28270584244E+01	 9.24115383139E-04	 7.59869735966E+01	 9.99776634449E-01	-5.13837026645E-02	 9.99776634449E-01	-5.13837026645E-02	 9.24115383139E-04	 7.59869735966E+01
2.39021746555E+01	 9.53530431059E-04	 7.66522696839E+01	 9.99780298092E-01	-5.31691439191E-02	 9.99780298092E-01	-5.31691439191E-02	 9.53530431059E-04	 7.66522696839E+01
2.50279270610E+01	 9.92041663569E-04	 7.78073676232E+01	 9.99790951907E-01	-5.55692938383E-02	 9.99790951907E-01	-5.55692938383E-02	 9.92041663569E-04	 7.78073676232E+01
2.62067005199E+01	 1.03977706982E-03	 7.88326633934E+01	 9.99799141475E-01	-5.84585834667E-02	 9.99799141475E-01	-5.84585834667E-02	 1.03977706982E-03	 7.88326633934E+01
2.74409922350E+01	 1.09574623727E-03	 7.96902195910E+01	 9.99804475333E-01	-6.17800855534E-02	 9.99804475333E-01	-6.17800855534E-02	 1.09574623727E-03	 7.96902195910E+01
2.87334170233E+01	 1.15288152320E-03	 8.01844531908E+01	 9.99804105740E-01	-6.51010744728E-02	 9.99804105740E-01	-6.51010744728E-02	 1.15288152320E-03	 8.01844531908E+01
3.00867128551E+01	 1.21422517266E-03	 8.04932650880E+01	 9.99800171479E-01	-6.86282474800E-02	 9.99800171479E-01	-6.86282474800E-02	 1.21422517266E-03	 8.04932650880E+01
3.15037466547E+01	 1.27686684689E-03	 8.09331997606E+01	 9.99799578913E-01	-7.22594809241E-02	 9.99799578913E-01	-7.22594809241E-02	 1.27686684689E-03	 8.09331997606E+01
3.29875203736E+01	 1.34250156736E-03	 8.10648336814E+01	 9.99792366639E-01	-7.60020351236E-02	 9.99792366639E-01	-7.60020351236E-02	 1.34250156736E-03	 8.10648336814E+01
3.45411773503E+01	 1.40629270862E-03	 8.12192567240E+01	 9.99786290221E-01	-7.96473285813E-02	 9.99786290221E-01	-7.96473285813E-02	 1.40629270862E-03	 8.12192567240E+01
3.61680089692E+01	 1.47544998493E-03	 8.13833668752E+01	 9.99780008856E-01	-8.36013024465E-02	 9.99780008856E-01	-8.36013024465E-02	 1.47544998493E-03	 8.13833668752E+01
3.78714616335E+01	 1.54033607866E-03	 8.16212581237E+01	 9.99776709816E-01	-8.73323003815E-02	 9.99776709816E-01	-8.73323003815E-02	 1.54033607866E-03	 8.16212581237E+01
3.96551440661E+01	 1.61391365637E-03	 8.19425650893E+01	 9.99775061717E-01	-9.15782168093E-02	 9.99775061717E-01	-9.15782168093E-02	 1.61391365637E-03	 8.19425650893E+01
4.15228349547E+01	 1.68668439800E-03	 8.21678042419E+01	 9.99771548039E-01	-9.57603058046E-02	 9.99771548039E-01	-9.57603058046E-02	 1.68668439800E-03	 8.21678042419E+01
4.34784909571E+01	 1.76540954556E-03	 8.25060511895E+01	 9.99771284851E-01	-1.00309546759E-01	 9.99771284851E-01	-1.00309546759E-01	 1.76540954556E-03	 8.25060511895E+01
4.55262550826E+01	 1.84513979953E-03	 8.28616908548E+01	 9.99772390176E-01	-1.04923245271E-01	 9.99772390176E-01	-1.04923245271E-01	 1.84513979953E-03	 8.28616908548E+01
4.76704654698E+01	 1.92729977826E-03	 8.30689821633E+01	 9.99769255139E-01	-1.09644533248E-01	 9.99769255139E-01	-1.09644533248E-01	 1.92729977826E-03	 8.30689821633E+01
4.99156645761E+01	 2.01988553050E-03	 8.31693100031E+01	 9.99761774842E-01	-1.14936909359E-01	 9.99761774842E-01	-1.14936909359E-01	 2.01988553050E-03	 8.31693100031E+01
5.22666088010E+01	 2.11519195135E-03	 8.33457200467E+01	 9.99757102916E-01	-1.20404490971E-01	 9.99757102916E-01	-1.20404490971E-01	 2.11519195135E-03	 8.33457200467E+01
5.47282785625E+01	 2.20793197510E-03	 8.36274921357E+01	 9.99757345076E-01	-1.25754160678E-01	 9.99757345076E-01	-1.25754160678E-01	 2.20793197510E-03	 8.36274921357E+01
5.73058888481E+01	 2.31173507215E-03	 8.38127420750E+01	 9.99753486885E-01	-1.31713705732E-01	 9.99753486885E-01	-1.31713705732E-01	 2.31173507215E-03	 8.38127420750E+01
6.00049002624E+01	 2.42150748109E-03	 8.39975140978E+01	 9.99749679577E-01	-1.38016167016E-01	 9.99749679577E-01	-1.38016167016E-01	 2.42150748109E-03	 8.39975140978E+01
6.28310305951E+01	 2.52573128068E-03	 8.41562334872E+01	 9.99745996971E-01	-1.43998425359E-01	 9.99745996971E-01	-1.43998425359E-01	 2.52573128068E-03	 8.41562334872E+01
6.57902669346E+01	 2.64590157046E-03	 8.43812851894E+01	 9.99744412882E-01	-1.50909376454E-01	 9.99744412882E-01	-1.50909376454E-01	 2.64590157046E-03	 8.43812851894E+01
6.88888783508E+01	 2.76934753974E-03	 8.45562580954E+01	 9.99741077724E-01	-1.57997397654E-01	 9.99741077724E-01	-1.57997397654E-01	 2.76934753974E-03	 8.45562580954E+01
7.21334291765E+01	 2.89788397687E-03	 8.46936143156E+01	 9.99736163225E-01	-1.65368814720E-01	 9.99736163225E-01	-1.65368814720E-01	 2.89788397687E-03	 8.46936143156E+01
7.55307929136E+01	 3.02922067526E-03	 8.48849605722E+01	 9.99734480421E-01	-1.72916560417E-01	 9.99734480421E-01	-1.72916560417E-01	 3.02922067526E-03	 8.48849605722E+01
7.90881667944E+01	 3.16860411156E-03	 8.51056529496E+01	 9.99734643887E-01	-1.80933981363E-01	 9.99734643887E-01	-1.80933981363E-01	 3.16860411156E-03	 8.51056529496E+01
8.28130870285E+01	 3.31400912037E-03	 8.52858126841E+01	 9.99733092912E-01	-1.89287255171E-01	 9.99733092912E-01	-1.89287255171E-01	 3.31400912037E-03	 8.52858126841E+01
8.67134447689E+01	 3.46512391682E-03	 8.54268539882E+01	 9.99729686666E-01	-1.97958809805E-01	 9.99729686666E-01	-1.97958809805E-01	 3.46512391682E-03	 8.54268539882E+01
9.07975028283E+01	 3.62854005536E-03	 8.55420222544E+01	 9.99724506372E-01	-2.07328622258E-01	 9.99724506372E-01	-2.07328622258E-01	 3.62854005536E-03	 8.55420222544E+01
9.50739131840E+01	 3.79697066379E-03	 8.54857610279E+01	 9.99708318376E-01	-2.16939305526E-01	 9.99708318376E-01	-2.16939305526E-01	 3.79697066379E-03	 8.54857610279E+01
9.95517353073E+01	 3.96671355410E-03	 8.58595136867E+01	 9.99721423012E-01	-2.26746515861E-01	 9.99721423012E-01	-2.26746515861E-01	 3.96671355410E-03	 8.58595136867E+01
1.04240455355E+02	 4.14934498354E-03	 8.59791092170E+01	 9.99717615787E-01	-2.37222435680E-01	 9.99717615787E-01	-2.37222435680E-01	 4.14934498354E-03	 8.59791092170E+01
1.09150006267E+02	 4.33668491744E-03	 8.60582697229E+01	 9.99711249696E-01	-2.47958344214E-01	 9.99711249696E-01	-2.47958344214E-01	 4.33668491744E-03	 8.60582697229E+01
1.14290788806E+02	 4.61039338238E-03	 8.61535200002E+01	 9.99701302740E-01	-2.63640717368E-01	 9.99701302740E-01	-2.63640717368E-01	 4.61039338238E-03	 8.61535200002E+01
1.19673693595E+02	 4.83798254237E-03	 8.62589115175E+01	 9.99695988498E-01	-2.76690491796E-01	 9.99695988498E-01	-2.76690491796E-01	 4.83798254237E-03	 8.62589115175E+01
1.25310124187E+02	 5.05620403246E-03	 8.63680258779E+01	 9.99692437608E-01	-2.89207477158E-01	 9.99692437608E-01	-2.89207477158E-01	 5.05620403246E-03	 8.63680258779E+01
1.31212021222E+02	 5.27749864187E-03	 8.65673372118E+01	 9.99697887840E-01	-3.01928501633E-01	 9.99697887840E-01	-3.01928501633E-01	 5.27749864187E-03	 8.65673372118E+01
1.37391887726E+02	 5.54582067360E-03	 8.67115529920E+01	 9.99697208850E-01	-3.17326614442E-01	 9.99697208850E-01	-3.17326614442E-01	 5.54582067360E-03	 8.67115529920E+01
1.43862815595E+02	 5.79953341130E-03	 8.68387639960E+01	 9.99696950375E-01	-3.31885577700E-01	 9.99696950375E-01	-3.31885577700E-01	 5.79953341130E-03	 8.68387639960E+01
1.50638513331E+02	 6.06696171680E-03	 8.68189588948E+01	 9.99681690835E-01	-3.47188331853E-01	 9.99681690835E-01	-3.47188331853E-01	 6.06696171680E-03	 8.68189588948E+01
1.57733335087E+02	 6.34633794041E-03	 8.69031142911E+01	 9.99677227938E-01	-3.63207018944E-01	 9.99677227938E-01	-3.63207018944E-01	 6.34633794041E-03	 8.69031142911E+01
1.65162311067E+02	 6.61635940906E-03	 8.69738521271E+01	 9.99672545686E-01	-3.78687606245E-01	 9.99672545686E-01	-3.78687606245E-01	 6.61635940906E-03	 8.69738521271E+01
1.72941179378E+02	 6.93709305997E-03	 8.68274437734E+01	 9.99640075504E-01	-3.97003059476E-01	 9.99640075504E-01	-3.97003059476E-01	 6.93709305997E-03	 8.68274437734E+01
1.81086419361E+02	 7.26020914009E-03	 8.70504193334E+01	 9.99652705278E-01	-4.15576223832E-01	 9.99652705278E-01	-4.15576223832E-01	 7.26020914009E-03	 8.70504193334E+01
1.89615286510E+02	 7.59114082051E-03	 8.71674845196E+01	 9.99653624454E-01	-4.34563631348E-01	 9.99653624454E-01	-4.34563631348E-01	 7.59114082051E-03	 8.71674845196E+01
1.98545849021E+02	 7.96786177605E-03	 8.71297468039E+01	 9.99632689907E-01	-4.56124491448E-01	 9.99632689907E-01	-4.56124491448E-01	 7.96786177605E-03	 8.71297468039E+01
2.07897026073E+02	 8.31586241967E-03	 8.71731044817E+01	 9.99624379385E-01	-4.76068306011E-01	 9.99624379385E-01	-4.76068306011E-01	 8.31586241967E-03	 8.71731044817E+01
2.17688627907E+02	 8.72128227595E-03	 8.71991038686E+01	 9.99611786154E-01	-4.99295870612E-01	 9.99611786154E-01	-4.99295870612E-01	 8.72128227595E-03	 8.71991038686E+01
2.27941397793E+02	 9.11800606526E-03	 8.72746050159E+01	 9.99607938448E-01	-5.22044244879E-01	 9.99607938448E-01	-5.22044244879E-01	 9.11800606526E-03	 8.72746050159E+01
2.38677055974E+02	 9.56577656746E-03	 8.73976098770E+01	 9.99611345676E-01	-5.47734597741E-01	 9.99611345676E-01	-5.47734597741E-01	 9.56577656746E-03	 8.73976098770E+01
2.49918345680E+02	 9.99573418604E-03	 8.73574798012E+01	 9.99589026283E-01	-5.72349111167E-01	 9.99589026283E-01	-5.72349111167E-01	 9.99573418604E-03	 8.73574798012E+01
2.61689081309E+02	 1.04537245977E-02	 8.73636373666E+01	 9.99573709626E-01	-5.98586409711E-01	 9.99573709626E-01	-5.98586409711E-01	 1.04537245977E-02	 8.73636373666E+01
2.74014198878E+02	 1.09377787502E-02	 8.74572323906E+01	 9.99574471313E-01	-6.26350512343E-01	 9.99574471313E-01	-6.26350512343E-01	 1.09377787502E-02	 8.74572323906E+01
2.86919808847E+02	 1.14483548258E-02	 8.74613415409E+01	 9.99558347724E-01	-6.55602496164E-01	 9.99558347724E-01	-6.55602496164E-01	 1.14483548258E-02	 8.74613415409E+01
3.00433251438E+02	 1.20043147878E-02	 8.75648233163E+01	 9.99561903817E-01	-6.87493124311E-01	 9.99561903817E-01	-6.87493124311E-01	 1.20043147878E-02	 8.75648233163E+01
3.14583154548E+02	 1.25263522948E-02	 8.73837926973E+01	 9.99506560570E-01	-7.17331741706E-01	 9.99506560570E-01	-7.17331741706E-01	 1.25263522948E-02	 8.73837926973E+01
3.29399494403E+02	 1.31302840661E-02	 8.74706843525E+01	 9.99506633827E-01	-7.51969513105E-01	 9.99506633827E-01	-7.51969513105E-01	 1.31302840661E-02	 8.74706843525E+01
3.44913659057E+02	 1.37415503970E-02	 8.75073029666E+01	 9.99496640255E-01	-7.87008730240E-01	 9.99496640255E-01	-7.87008730240E-01	 1.37415503970E-02	 8.75073029666E+01
3.61158514890E+02	 1.43983508278E-02	 8.75651166559E+01	 9.99491828446E-01	-8.24667446031E-01	 9.99491828446E-01	-8.24667446031E-01	 1.43983508278E-02	 8.75651166559E+01
3.78168476233E+02	 1.50638411583E-02	 8.74701254989E+01	 9.99448385145E-01	-8.62761798142E-01	 9.99448385145E-01	-8.62761798142E-01	 1.50638411583E-02	 8.74701254989E+01
3.95979578274E+02	 1.57349762380E-02	 8.75334803866E+01	 9.99446477510E-01	-9.01248486528E-01	 9.99446477510E-01	-9.01248486528E-01	 1.57349762380E-02	 8.75334803866E+01
4.14629553400E+02	 1.64538130935E-02	 8.75506122953E+01	 9.99432018374E-01	-9.42450499375E-01	 9.99432018374E-01	-9.42450499375E-01	 1.64538130935E-02	 8.75506122953E+01
4.34157911127E+02	 1.72341003378E-02	 8.74637105663E+01	 9.99385672486E-01	-9.87129133915E-01	 9.99385672486E-01	-9.87129133915E-01	 1.72341003378E-02	 8.74637105663E+01
4.54606021806E+02	 1.80703633271E-02	 8.74474159831E+01	 9.99358276719E-01	-1.03504871544E+00	 9.99358276719E-01	-1.03504871544E+00	 1.80703633271E-02	 8.74474159831E+01
4.76017204260E+02	 1.88797490111E-02	 8.73943080366E+01	 9.99319675565E-01	-1.08141136281E+00	 9.99319675565E-01	-1.08141136281E+00	 1.88797490111E-02	 8.73943080366E+01
4.98436817558E+02	 1.97599260203E-02	 8.73778384266E+01	 9.99290971634E-01	-1.13185101150E+00	 9.99290971634E-01	-1.13185101150E+00	 1.97599260203E-02	 8.73778384266E+01
5.21912357104E+02	 2.06629103475E-02	 8.73284251729E+01	 9.99250080249E-01	-1.18358250842E+00	 9.99250080249E-01	-1.18358250842E+00	 2.06629103475E-02	 8.73284251729E+01
5.46493555256E+02	 2.16570654647E-02	 8.72501822923E+01	 9.99195193740E-01	-1.24052487118E+00	 9.99195193740E-01	-1.24052487118E+00	 2.16570654647E-02	 8.72501822923E+01
5.72232486683E+02	 2.26569711250E-02	 8.72726349933E+01	 9.99178232977E-01	-1.29785579099E+00	 9.99178232977E-01	-1.29785579099E+00	 2.26569711250E-02	 8.72726349933E+01
5.99183678684E+02	 2.36909129445E-02	 8.72322062238E+01	 9.99136262069E-01	-1.35710481053E+00	 9.99136262069E-01	-1.35710481053E+00	 2.36909129445E-02	 8.72322062238E+01
6.27404226703E+02	 2.47975202547E-02	 8.71739708099E+01	 9.99084434403E-01	-1.42051130255E+00	 9.99084434403E-01	-1.42051130255E+00	 2.47975202547E-02	 8.71739708099E+01
6.56953915282E+02	 2.59346437440E-02	 8.71654585995E+01	 9.99053337319E-01	-1.48570037181E+00	 9.99053337319E-01	-1.48570037181E+00	 2.59346437440E-02	 8.71654585995E+01
6.87895344716E+02	 2.71387858305E-02	 8.71207749606E+01	 9.99004558211E-01	-1.55471321075E+00	 9.99004558211E-01	-1.55471321075E+00	 2.71387858305E-02	 8.71207749606E+01
7.20294063670E+02	 2.84022944877E-02	 8.70504431719E+01	 9.98941295165E-01	-1.62711685486E+00	 9.98941295165E-01	-1.62711685486E+00	 2.84022944877E-02	 8.70504431719E+01
7.54218708040E+02	 2.97193798543E-02	 8.70406336158E+01	 9.98906679133E-01	-1.70263602302E+00	 9.98906679133E-01	-1.70263602302E+00	 2.97193798543E-02	 8.70406336158E+01
7.89741146357E+02	 3.11024112351E-02	 8.69708145146E+01	 9.98839410966E-01	-1.78190189368E+00	 9.98839410966E-01	-1.78190189368E+00	 3.11024112351E-02	 8.69708145146E+01
8.26936632042E+02	 3.25397593542E-02	 8.69059284353E+01	 9.98772314798E-01	-1.86429038252E+00	 9.98772314798E-01	-1.86429038252E+00	 3.25397593542E-02	 8.69059284353E+01
8.65883962824E+02	 3.40465296146E-02	 8.68550225599E+01	 9.98710869256E-01	-1.95067550101E+00	 9.98710869256E-01	-1.95067550101E+00	 3.40465296146E-02	 8.68550225599E+01
9.06665647674E+02	 3.56385854974E-02	 8.67248732237E+01	 9.98598017062E-01	-2.04189975739E+00	 9.98598017062E-01	-2.04189975739E+00	 3.56385854974E-02	 8.67248732237E+01
9.49368081597E+02	 3.72794935045E-02	 8.66675457068E+01	 9.98526756303E-01	-2.13598667391E+00	 9.98526756303E-01	-2.13598667391E+00	 3.72794935045E-02	 8.66675457068E+01
9.94081728659E+02	 3.90123480480E-02	 8.65792240555E+01	 9.98431950211E-01	-2.23533150353E+00	 9.98431950211E-01	-2.23533150353E+00	 3.90123480480E-02	 8.65792240555E+01
1.04090131363E+03	 4.08469636309E-02	 8.64812897245E+01	 9.98325874592E-01	-2.34051470614E+00	 9.98325874592E-01	-2.34051470614E+00	 4.08469636309E-02	 8.64812897245E+01
1.08992602266E+03	 4.27470543681E-02	 8.64025410611E+01	 9.98229870987E-01	-2.44948028824E+00	 9.98229870987E-01	-2.44948028824E+00	 4.27470543681E-02	 8.64025410611E+01
1.14125971341E+03	 4.47381511774E-02	 8.62610165064E+01	 9.98081479275E-01	-2.56362322679E+00	 9.98081479275E-01	-2.56362322679E+00	 4.47381511774E-02	 8.62610165064E+01
1.19501113503E+03	 4.68270801657E-02	 8.61544441636E+01	 9.97953731525E-01	-2.68342308178E+00	 9.97953731525E-01	-2.68342308178E+00	 4.68270801657E-02	 8.61544441636E+01
1.25129415862E+03	 4.90565336612E-02	 8.59837204271E+01	 9.97764858570E-01	-2.81123853815E+00	 9.97764858570E-01	-2.81123853815E+00	 4.90565336612E-02	 8.59837204271E+01
1.31022801837E+03	 5.13792130988E-02	 8.58881626763E+01	 9.97633040377E-01	-2.94449702637E+00	 9.97633040377E-01	-2.94449702637E+00	 5.13792130988E-02	 8.58881626763E+01
1.37193756425E+03	 5.38091818964E-02	 8.57392741704E+01	 9.97446691742E-01	-3.08387748294E+00	 9.97446691742E-01	-3.08387748294E+00	 5.38091818964E-02	 8.57392741704E+01
1.43655352641E+03	 5.63893074070E-02	 8.55656636495E+01	 9.97226204421E-01	-3.23187137639E+00	 9.97226204421E-01	-3.23187137639E+00	 5.63893074070E-02	 8.55656636495E+01
1.50421279220E+03	 5.91138467078E-02	 8.53888316960E+01	 9.96990342015E-01	-3.38817672903E+00	 9.96990342015E-01	-3.38817672903E+00	 5.91138467078E-02	 8.53888316960E+01
1.57505869613E+03	 6.19655651040E-02	 8.52097752473E+01	 9.96739941749E-01	-3.55181046676E+00	 9.96739941749E-01	-3.55181046676E+00	 6.19655651040E-02	 8.52097752473E+01
1.64924132350E+03	 6.50252198563E-02	 8.50136918740E+01	 9.96456018368E-01	-3.72740000036E+00	 9.96456018368E-01	-3.72740000036E+00	 6.50252198563E-02	 8.50136918740E+01
1.72691782842E+03	 6.82308942566E-02	 8.47535142351E+01	 9.96080978228E-01	-3.91131805814E+00	 9.96080978228E-01	-3.91131805814E+00	 6.82308942566E-02	 8.47535142351E+01
1.80825276666E+03	 7.16112910885E-02	 8.45113944460E+01	 9.95705404599E-01	-4.10534093581E+00	 9.95705404599E-01	-4.10534093581E+00	 7.16112910885E-02	 8.45113944460E+01
1.89341844431E+03	 7.52678383307E-02	 8.42221626133E+01	 9.95243990812E-01	-4.31520272142E+00	 9.95243990812E-01	-4.31520272142E+00	 7.52678383307E-02	 8.42221626133E+01
1.98259528278E+03	 7.91130580527E-02	 8.38642259595E+01	 9.94659185309E-01	-4.53581336134E+00	 9.94659185309E-01	-4.53581336134E+00	 7.91130580527E-02	 8.38642259595E+01
2.07597220103E+03	 8.31647116837E-02	 8.34130246359E+01	 9.93899642663E-01	-4.76808771153E+00	 9.93899642663E-01	-4.76808771153E+00	 8.31647116837E-02	 8.34130246359E+01
2.17374701578E+03	 8.70084456042E-02	 8.30247612355E+01	 9.93195746455E-01	-4.98852024830E+00	 9.93195746455E-01	-4.98852024830E+00	 8.70084456042E-02	 8.30247612355E+01
2.27612686059E+03	 9.14850638601E-02	 8.28568833560E+01	 9.92782710930E-01	-5.24616281889E+00	 9.92782710930E-01	-5.24616281889E+00	 9.14850638601E-02	 8.28568833560E+01
2.38332862468E+03	 9.62592924056E-02	 8.24776821050E+01	 9.91999388630E-01	-5.52042234687E+00	 9.91999388630E-01	-5.52042234687E+00	 9.62592924056E-02	 8.24776821050E+01
2.49557941236E+03	 1.01239093767E-01	 8.20274400253E+01	 9.91042817943E-01	-5.80636091838E+00	 9.91042817943E-01	-5.80636091838E+00	 1.01239093767E-01	 8.20274400253E+01
2.61311702419E+03	 1.06519131555E-01	 8.16054201308E+01	 9.90073223498E-01	-6.10981779133E+00	 9.90073223498E-01	-6.10981779133E+00	 1.06519131555E-01	 8.16054201308E+01
2.73619046074E+03	 1.12134068445E-01	 8.10675414876E+01	 9.88813392309E-01	-6.43219486617E+00	 9.88813392309E-01	-6.43219486617E+00	 1.12134068445E-01	 8.10675414876E+01
2.86506045008E+03	 1.17845478383E-01	 8.05649758500E+01	 9.87547959103E-01	-6.76036812778E+00	 9.87547959103E-01	-6.76036812778E+00	 1.17845478383E-01	 8.05649758500E+01
3.00000000000E+03	 1.24252988750E-01	 7.99835229423E+01	 9.86010049393E-01	-7.12850670663E+00	 9.86010049393E-01	-7.12850670663E+00	 1.24252988750E-01	 7.99835229423E+01
