!--------------------------------------------------
! S-parameter Generated by TDK Corporation
! Copyright(C) 2015 TDK Corporation.
! All Rights Reserved.
!--------------------------------------------------
! TDK P/N: CGJ3E3X7R1E334K080AB (Multilayer Ceramic Chip Capacitors)
! Property: C=330nF
! Size(LxWxT): 1.6x0.8x0.8mm, 0.063x0.031x0.031inches
! Model Type: s2p (Touchstone File Format Version 1.0)
! Frequency: DC=Yes Start=0.00004MHz Stop=3000MHz 396points Log-sweep
! Note: This model was converted from impedance.
! Model Generated on Jun. 23, 2015
! Hash(MD5):
!--------------------------------------------------
! Port Assignments:
!
!  1 ---| |--- 2
!
!--------------------------------------------------
! Applicable Conditions:
!   Temperature = 25 degC
!   DC Bias Voltage = 0 V
!   Small Signal Operation
!--------------------------------------------------
! Terms and conditions regarding TDK Simulation Models
! (1)This simulation model is being provided solely for informational purposes. Please refer to the specifications of the products in terms of detailed characteristics of such products.
! (2)In no event shall TDK Corporation of any of its subsidiaries be liable for any loss or damage arising, directly or indirectly, 
!    From any information contained in this simulation model, including, but not limited to loss or damages arising from any inaccuracies, omissions or errors in connection with such information.
! (3)Any and all copyrights on this simulation model are owned by TDK Corporation.
!    Duplication or redistribution of this simulation model without prior written permission from TDK Corporation is prohibited.
! (4)This simulation model is subject to any modification or change without any prior notice.
! (5)Neither TDK Corporation nor any of its subsidiaries shall make any warranty, express or implied, 
!    Including but not limited to the correctness, implied warranties of merchantability and fitness for a particular purpose with respect to this simulation models.
! (6)The use of this simulation model shall be deemed to have consented to the terms and conditions hereof.
!--------------------------------------------------
# MHz S MA R 50
0.00000000000E+00	 9.99999669967E-01	 0.00000000000E+00	 3.30032894379E-07	 0.00000000000E+00	 3.30032894379E-07	 0.00000000000E+00	 9.99999669967E-01	 0.00000000000E+00
4.00000000000E-05	 9.99845888983E-01	-4.90637506223E-01	 8.56394063753E-03	 8.87235780540E+01	 8.56394063753E-03	 8.87235780540E+01	 9.99845888983E-01	-4.90637506223E-01
4.18839330257E-05	 9.99837650318E-01	-5.13599231373E-01	 8.96471011899E-03	 8.87055353008E+01	 8.96471011899E-03	 8.87055353008E+01	 9.99837650318E-01	-5.13599231373E-01
4.38565961426E-05	 9.99827644588E-01	-5.37602910645E-01	 9.38368081586E-03	 8.86787667189E+01	 9.38368081586E-03	 8.86787667189E+01	 9.99827644588E-01	-5.37602910645E-01
4.59221683893E-05	 9.99817364574E-01	-5.62753077445E-01	 9.82265569012E-03	 8.86532582203E+01	 9.82265569012E-03	 8.86532582203E+01	 9.99817364574E-01	-5.62753077445E-01
4.80850256303E-05	 9.99807966294E-01	-5.88991046739E-01	 1.02805943652E-02	 8.86352146635E+01	 1.02805943652E-02	 8.86352146635E+01	 9.99807966294E-01	-5.88991046739E-01
5.03497498260E-05	 9.99795895627E-01	-6.16211272165E-01	 1.07557028966E-02	 8.86045779753E+01	 1.07557028966E-02	 8.86045779753E+01	 9.99795895627E-01	-6.16211272165E-01
5.27211387394E-05	 9.99783389864E-01	-6.44616712408E-01	 1.12514913903E-02	 8.85746008140E+01	 1.12514913903E-02	 8.85746008140E+01	 9.99783389864E-01	-6.44616712408E-01
5.52042161000E-05	 9.99771705586E-01	-6.74351466804E-01	 1.17704560922E-02	 8.85514909416E+01	 1.17704560922E-02	 8.85514909416E+01	 9.99771705586E-01	-6.74351466804E-01
5.78042422467E-05	 9.99758268752E-01	-7.05570872625E-01	 1.23153411731E-02	 8.85225354307E+01	 1.23153411731E-02	 8.85225354307E+01	 9.99758268752E-01	-7.05570872625E-01
6.05267252716E-05	 9.99745168008E-01	-7.38044369382E-01	 1.28820946112E-02	 8.84975094151E+01	 1.28820946112E-02	 8.84975094151E+01	 9.99745168008E-01	-7.38044369382E-01
6.33774326886E-05	 9.99731221814E-01	-7.72132239870E-01	 1.34770171506E-02	 8.84712086855E+01	 1.34770171506E-02	 8.84712086855E+01	 9.99731221814E-01	-7.72132239870E-01
6.63624036517E-05	 9.99716509590E-01	-8.07932797518E-01	 1.41018215441E-02	 8.84441615244E+01	 1.41018215441E-02	 8.84441615244E+01	 9.99716509590E-01	-8.07932797518E-01
6.94879617494E-05	 9.99698292109E-01	-8.45545979752E-01	 1.47582852970E-02	 8.84058631223E+01	 1.47582852970E-02	 8.84058631223E+01	 9.99698292109E-01	-8.45545979752E-01
7.27607284001E-05	 9.99679138449E-01	-8.84686116591E-01	 1.54413888616E-02	 8.83670394347E+01	 1.54413888616E-02	 8.83670394347E+01	 9.99679138449E-01	-8.84686116591E-01
7.61876368803E-05	 9.99659179763E-01	-9.25583560054E-01	 1.61551473669E-02	 8.83284063221E+01	 1.61551473669E-02	 8.83284063221E+01	 9.99659179763E-01	-9.25583560054E-01
7.97759470121E-05	 9.99636630882E-01	-9.68526365850E-01	 1.69046070948E-02	 8.82840976232E+01	 1.69046070948E-02	 8.82840976232E+01	 9.99636630882E-01	-9.68526365850E-01
8.35332605429E-05	 9.99613493117E-01	-1.01375503883E+00	 1.76939347945E-02	 8.82415010550E+01	 1.76939347945E-02	 8.82415010550E+01	 9.99613493117E-01	-1.01375503883E+00
8.74675372500E-05	 9.99589468637E-01	-1.06108613868E+00	 1.85199310591E-02	 8.81993316522E+01	 1.85199310591E-02	 8.81993316522E+01	 9.99589468637E-01	-1.06108613868E+00
9.15871118026E-05	 9.99563796444E-01	-1.11035917925E+00	 1.93798029100E-02	 8.81551499169E+01	 1.93798029100E-02	 8.81551499169E+01	 9.99563796444E-01	-1.11035917925E+00
9.59007114190E-05	 9.99536467854E-01	-1.16198169763E+00	 2.02806560562E-02	 8.81094172599E+01	 2.02806560562E-02	 8.81094172599E+01	 9.99536467854E-01	-1.16198169763E+00
1.00417474355E-04	 9.99506122142E-01	-1.21632220613E+00	 2.12289315223E-02	 8.80588431442E+01	 2.12289315223E-02	 8.80588431442E+01	 9.99506122142E-01	-1.21632220613E+00
1.05146969262E-04	 9.99472231131E-01	-1.27306536523E+00	 2.22191301160E-02	 8.80024821590E+01	 2.22191301160E-02	 8.80024821590E+01	 9.99472231131E-01	-1.27306536523E+00
1.10099215461E-04	 9.99436499211E-01	-1.33211675672E+00	 2.32495781455E-02	 8.79452197951E+01	 2.32495781455E-02	 8.79452197951E+01	 9.99436499211E-01	-1.33211675672E+00
1.15284704164E-04	 9.99396279500E-01	-1.39410927763E+00	 2.43313421297E-02	 8.78812553391E+01	 2.43313421297E-02	 8.78812553391E+01	 9.99396279500E-01	-1.39410927763E+00
1.20714420702E-04	 9.99354526401E-01	-1.45937705647E+00	 2.54702048323E-02	 8.78182668994E+01	 2.54702048323E-02	 8.78182668994E+01	 9.99354526401E-01	-1.45937705647E+00
1.26399867798E-04	 9.99309974151E-01	-1.52776190149E+00	 2.66634146704E-02	 8.77533206551E+01	 2.66634146704E-02	 8.77533206551E+01	 9.99309974151E-01	-1.52776190149E+00
1.32353089933E-04	 9.99259812061E-01	-1.59868580696E+00	 2.79009178662E-02	 8.76806177638E+01	 2.79009178662E-02	 8.76806177638E+01	 9.99259812061E-01	-1.59868580696E+00
1.38586698862E-04	 9.99207690312E-01	-1.67298615837E+00	 2.91972624886E-02	 8.76086784552E+01	 2.91972624886E-02	 8.76086784552E+01	 9.99207690312E-01	-1.67298615837E+00
1.45113900335E-04	 9.99143739696E-01	-1.75125049193E+00	 3.05628062469E-02	 8.75191297971E+01	 3.05628062469E-02	 8.75191297971E+01	 9.99143739696E-01	-1.75125049193E+00
1.51948522069E-04	 9.99080221568E-01	-1.83340251112E+00	 3.19960494409E-02	 8.74362224221E+01	 3.19960494409E-02	 8.74362224221E+01	 9.99080221568E-01	-1.83340251112E+00
1.59105043042E-04	 9.99014072864E-01	-1.91851003796E+00	 3.34807625225E-02	 8.73535160550E+01	 3.34807625225E-02	 8.73535160550E+01	 9.99014072864E-01	-1.91851003796E+00
1.66598624171E-04	 9.98942277761E-01	-2.00775476028E+00	 3.50375710307E-02	 8.72664672526E+01	 3.50375710307E-02	 8.72664672526E+01	 9.98942277761E-01	-2.00775476028E+00
1.74445140423E-04	 9.98865697503E-01	-2.10166037713E+00	 3.66755736754E-02	 8.71771409291E+01	 3.66755736754E-02	 8.71771409291E+01	 9.98865697503E-01	-2.10166037713E+00
1.82661214454E-04	 9.98777417593E-01	-2.20034298237E+00	 3.83968574436E-02	 8.70755194729E+01	 3.83968574436E-02	 8.70755194729E+01	 9.98777417593E-01	-2.20034298237E+00
1.91264251815E-04	 9.98684422162E-01	-2.30251470699E+00	 4.01788612846E-02	 8.69727484889E+01	 4.01788612846E-02	 8.69727484889E+01	 9.98684422162E-01	-2.30251470699E+00
2.00272477830E-04	 9.98585992908E-01	-2.40939259925E+00	 4.20427814128E-02	 8.68683616780E+01	 4.20427814128E-02	 8.68683616780E+01	 9.98585992908E-01	-2.40939259925E+00
2.09704976209E-04	 9.98475271603E-01	-2.52201359243E+00	 4.40067421148E-02	 8.67539150954E+01	 4.40067421148E-02	 8.67539150954E+01	 9.98475271603E-01	-2.52201359243E+00
2.19581729467E-04	 9.98356801308E-01	-2.64012153428E+00	 4.60661825454E-02	 8.66362855354E+01	 4.60661825454E-02	 8.66362855354E+01	 9.98356801308E-01	-2.64012153428E+00
2.29923661267E-04	 9.98224594782E-01	-2.76323000464E+00	 4.82126616338E-02	 8.65086355368E+01	 4.82126616338E-02	 8.65086355368E+01	 9.98224594782E-01	-2.76323000464E+00
2.40752680738E-04	 9.98083682928E-01	-2.89172943518E+00	 5.04528729443E-02	 8.63780785434E+01	 5.04528729443E-02	 8.63780785434E+01	 9.98083682928E-01	-2.89172943518E+00
2.52091728895E-04	 9.97937473394E-01	-3.02669821855E+00	 5.28055036084E-02	 8.62489506650E+01	 5.28055036084E-02	 8.62489506650E+01	 9.97937473394E-01	-3.02669821855E+00
2.63964827234E-04	 9.97771459917E-01	-3.16840589178E+00	 5.52753668087E-02	 8.61060572723E+01	 5.52753668087E-02	 8.61060572723E+01	 9.97771459917E-01	-3.16840589178E+00
2.76397128626E-04	 9.97595032259E-01	-3.31578917419E+00	 5.78437586088E-02	 8.59602321850E+01	 5.78437586088E-02	 8.59602321850E+01	 9.97595032259E-01	-3.31578917419E+00
2.89414970596E-04	 9.97397724381E-01	-3.46942752825E+00	 6.05208280693E-02	 8.58020516556E+01	 6.05208280693E-02	 8.58020516556E+01	 9.97397724381E-01	-3.46942752825E+00
3.03045931128E-04	 9.97191860801E-01	-3.63083392362E+00	 6.33326666456E-02	 8.56445596621E+01	 6.33326666456E-02	 8.56445596621E+01	 9.97191860801E-01	-3.63083392362E+00
3.17318887077E-04	 9.96965135243E-01	-3.80053594741E+00	 6.62885020933E-02	 8.54771049835E+01	 6.62885020933E-02	 8.54771049835E+01	 9.96965135243E-01	-3.80053594741E+00
3.32264075353E-04	 9.96719477712E-01	-3.97770176208E+00	 6.93737149166E-02	 8.53023876114E+01	 6.93737149166E-02	 8.53023876114E+01	 9.96719477712E-01	-3.97770176208E+00
3.47913156973E-04	 9.96456812700E-01	-4.16210649841E+00	 7.25842440410E-02	 8.51227980960E+01	 7.25842440410E-02	 8.51227980960E+01	 9.96456812700E-01	-4.16210649841E+00
3.64299284136E-04	 9.96161129545E-01	-4.35560319928E+00	 7.59523696569E-02	 8.49271503403E+01	 7.59523696569E-02	 8.49271503403E+01	 9.96161129545E-01	-4.35560319928E+00
3.81457170452E-04	 9.95834083268E-01	-4.55897579357E+00	 7.94915176491E-02	 8.47188118728E+01	 7.94915176491E-02	 8.47188118728E+01	 9.95834083268E-01	-4.55897579357E+00
3.99423164484E-04	 9.95487096165E-01	-4.77143011534E+00	 8.31875368188E-02	 8.45071741565E+01	 8.31875368188E-02	 8.45071741565E+01	 9.95487096165E-01	-4.77143011534E+00
4.18235326755E-04	 9.95116653165E-01	-4.99182488833E+00	 8.70204349151E-02	 8.42901714985E+01	 8.70204349151E-02	 8.42901714985E+01	 9.95116653165E-01	-4.99182488833E+00
4.37933510370E-04	 9.94712103146E-01	-5.22359067642E+00	 9.10496861991E-02	 8.40622240363E+01	 9.10496861991E-02	 8.40622240363E+01	 9.94712103146E-01	-5.22359067642E+00
4.58559445451E-04	 9.94260186075E-01	-5.46652166231E+00	 9.52715742818E-02	 8.38166904382E+01	 9.52715742818E-02	 8.38166904382E+01	 9.94260186075E-01	-5.46652166231E+00
4.80156827539E-04	 9.93769712835E-01	-5.72129812803E+00	 9.96974497175E-02	 8.35609624068E+01	 9.96974497175E-02	 8.35609624068E+01	 9.93769712835E-01	-5.72129812803E+00
5.02771410163E-04	 9.93238324783E-01	-5.98531273481E+00	 1.04281755660E-01	 8.32947289408E+01	 1.04281755660E-01	 8.32947289408E+01	 9.93238324783E-01	-5.98531273481E+00
5.26451101762E-04	 9.92671456029E-01	-6.26188674648E+00	 1.09081609057E-01	 8.30225514290E+01	 1.09081609057E-01	 8.30225514290E+01	 9.92671456029E-01	-6.26188674648E+00
5.51246067188E-04	 9.92044567377E-01	-6.55274536932E+00	 1.14126695854E-01	 8.27330114148E+01	 1.14126695854E-01	 8.27330114148E+01	 9.92044567377E-01	-6.55274536932E+00
5.77208833970E-04	 9.91358794500E-01	-6.85721939682E+00	 1.19404822455E-01	 8.24287663750E+01	 1.19404822455E-01	 8.24287663750E+01	 9.91358794500E-01	-6.85721939682E+00
6.04394403597E-04	 9.90619047490E-01	-7.17245826722E+00	 1.24866008246E-01	 8.21136381934E+01	 1.24866008246E-01	 8.21136381934E+01	 9.90619047490E-01	-7.17245826722E+00
6.32860368034E-04	 9.89817331414E-01	-7.50266089682E+00	 1.30582303609E-01	 8.17858674506E+01	 1.30582303609E-01	 8.17858674506E+01	 9.89817331414E-01	-7.50266089682E+00
6.62667031734E-04	 9.88943704734E-01	-7.84943122034E+00	 1.36580692266E-01	 8.14429862727E+01	 1.36580692266E-01	 8.14429862727E+01	 9.88943704734E-01	-7.84943122034E+00
6.93877539388E-04	 9.87971901541E-01	-8.21244088898E+00	 1.42854852011E-01	 8.10762966078E+01	 1.42854852011E-01	 8.10762966078E+01	 9.87971901541E-01	-8.21244088898E+00
7.26558009694E-04	 9.86935436465E-01	-8.58856913853E+00	 1.49349545324E-01	 8.07013962670E+01	 1.49349545324E-01	 8.07013962670E+01	 9.86935436465E-01	-8.58856913853E+00
7.60777675433E-04	 9.85808580848E-01	-8.98185958935E+00	 1.56133664915E-01	 8.03101568885E+01	 1.56133664915E-01	 8.03101568885E+01	 9.85808580848E-01	-8.98185958935E+00
7.96609030133E-04	 9.84572903755E-01	-9.39415103396E+00	 1.63237696885E-01	 7.98982491350E+01	 1.63237696885E-01	 7.98982491350E+01	 9.84572903755E-01	-9.39415103396E+00
8.34127981644E-04	 9.83227606788E-01	-9.82580484283E+00	 1.70666253329E-01	 7.94679828495E+01	 1.70666253329E-01	 7.94679828495E+01	 9.83227606788E-01	-9.82580484283E+00
8.73414012952E-04	 9.81801195524E-01	-1.02731618978E+01	 1.78354501627E-01	 7.90305228496E+01	 1.78354501627E-01	 7.90305228496E+01	 9.81801195524E-01	-1.02731618978E+01
9.14550350555E-04	 9.80185909575E-01	-1.07397183819E+01	 1.86361902148E-01	 7.85537755595E+01	 1.86361902148E-01	 7.85537755595E+01	 9.80185909575E-01	-1.07397183819E+01
9.57624140782E-04	 9.78443401833E-01	-1.12292269214E+01	 1.94749660849E-01	 7.80609786357E+01	 1.94749660849E-01	 7.80609786357E+01	 9.78443401833E-01	-1.12292269214E+01
1.00272663441E-03	 9.76564753373E-01	-1.17416970341E+01	 2.03515353004E-01	 7.75515817202E+01	 2.03515353004E-01	 7.75515817202E+01	 9.76564753373E-01	-1.17416970341E+01
1.04995337997E-03	 9.74545768084E-01	-1.22729301417E+01	 2.12584653733E-01	 7.70262077747E+01	 2.12584653733E-01	 7.70262077747E+01	 9.74545768084E-01	-1.22729301417E+01
1.09940442617E-03	 9.72305568882E-01	-1.28237461830E+01	 2.21969687284E-01	 7.64659081194E+01	 2.21969687284E-01	 7.64659081194E+01	 9.72305568882E-01	-1.28237461830E+01
1.15118453384E-03	 9.69917206964E-01	-1.34012322301E+01	 2.31786391968E-01	 7.58933409014E+01	 2.31786391968E-01	 7.58933409014E+01	 9.69917206964E-01	-1.34012322301E+01
1.20540339789E-03	 9.67241336359E-01	-1.40042743570E+01	 2.42013328502E-01	 7.52768644076E+01	 2.42013328502E-01	 7.52768644076E+01	 9.67241336359E-01	-1.40042743570E+01
1.26217587966E-03	 9.64443895758E-01	-1.46288749298E+01	 2.52576510851E-01	 7.46592395489E+01	 2.52576510851E-01	 7.46592395489E+01	 9.64443895758E-01	-1.46288749298E+01
1.32162225026E-03	 9.61363147821E-01	-1.52768753593E+01	 2.63504405294E-01	 7.40054112504E+01	 2.63504405294E-01	 7.40054112504E+01	 9.61363147821E-01	-1.52768753593E+01
1.38386844538E-03	 9.58049888186E-01	-1.59531582228E+01	 2.74872877586E-01	 7.33304338943E+01	 2.74872877586E-01	 7.33304338943E+01	 9.58049888186E-01	-1.59531582228E+01
1.44904633206E-03	 9.54429919524E-01	-1.66590784126E+01	 2.86698926524E-01	 7.26219411907E+01	 2.86698926524E-01	 7.26219411907E+01	 9.54429919524E-01	-1.66590784126E+01
1.51729398808E-03	 9.50574778895E-01	-1.73906648983E+01	 2.98908393299E-01	 7.18973549260E+01	 2.98908393299E-01	 7.18973549260E+01	 9.50574778895E-01	-1.73906648983E+01
1.58875599443E-03	 9.46383908217E-01	-1.81449211291E+01	 3.11445827652E-01	 7.11398046984E+01	 3.11445827652E-01	 7.11398046984E+01	 9.46383908217E-01	-1.81449211291E+01
1.66358374162E-03	 9.41873186546E-01	-1.89290231144E+01	 3.24421870366E-01	 7.03560507734E+01	 3.24421870366E-01	 7.03560507734E+01	 9.41873186546E-01	-1.89290231144E+01
1.74193575042E-03	 9.37012715518E-01	-1.97448608685E+01	 3.37858325268E-01	 6.95439473758E+01	 3.37858325268E-01	 6.95439473758E+01	 9.37012715518E-01	-1.97448608685E+01
1.82397800764E-03	 9.31724876247E-01	-2.05923491852E+01	 3.51743943258E-01	 6.86939055191E+01	 3.51743943258E-01	 6.86939055191E+01	 9.31724876247E-01	-2.05923491852E+01
1.90988431781E-03	 9.26093457214E-01	-2.14608128916E+01	 3.65893385170E-01	 6.78228314970E+01	 3.65893385170E-01	 6.78228314970E+01	 9.26093457214E-01	-2.14608128916E+01
1.99983667135E-03	 9.20044336762E-01	-2.23626371326E+01	 3.80497044079E-01	 6.69220828891E+01	 3.80497044079E-01	 6.69220828891E+01	 9.20044336762E-01	-2.23626371326E+01
2.09402563013E-03	 9.13550157625E-01	-2.32941424072E+01	 3.95482416203E-01	 6.59906375011E+01	 3.95482416203E-01	 6.59906375011E+01	 9.13550157625E-01	-2.32941424072E+01
2.19265073117E-03	 9.06570105188E-01	-2.42619399921E+01	 4.10940574489E-01	 6.50260870591E+01	 4.10940574489E-01	 6.50260870591E+01	 9.06570105188E-01	-2.42619399921E+01
2.29592090932E-03	 8.99184914189E-01	-2.52441769775E+01	 4.26509917402E-01	 6.40419978009E+01	 4.26509917402E-01	 6.40419978009E+01	 8.99184914189E-01	-2.52441769775E+01
2.40405493996E-03	 8.91279861826E-01	-2.62582584577E+01	 4.42452507171E-01	 6.30257245981E+01	 4.42452507171E-01	 6.30257245981E+01	 8.91279861826E-01	-2.62582584577E+01
2.51728190239E-03	 8.82853681120E-01	-2.73073620104E+01	 4.58799196635E-01	 6.19802160855E+01	 4.58799196635E-01	 6.19802160855E+01	 8.82853681120E-01	-2.73073620104E+01
2.63584166516E-03	 8.73786826803E-01	-2.83868814148E+01	 4.75460279784E-01	 6.08936042291E+01	 4.75460279784E-01	 6.08936042291E+01	 8.73786826803E-01	-2.83868814148E+01
2.75998539425E-03	 8.64362334280E-01	-2.94832719595E+01	 4.92207692265E-01	 5.98023170285E+01	 4.92207692265E-01	 5.98023170285E+01	 8.64362334280E-01	-2.94832719595E+01
2.88997608512E-03	 8.54344287159E-01	-3.06065001394E+01	 5.09178535014E-01	 5.86800689203E+01	 5.09178535014E-01	 5.86800689203E+01	 8.54344287159E-01	-3.06065001394E+01
3.02608911988E-03	 8.43730242376E-01	-3.17565445158E+01	 5.26351954322E-01	 5.75291477681E+01	 5.26351954322E-01	 5.75291477681E+01	 8.43730242376E-01	-3.17565445158E+01
3.16861285067E-03	 8.32536265028E-01	-3.29353816817E+01	 5.43734708853E-01	 5.63535313158E+01	 5.43734708853E-01	 5.63535313158E+01	 8.32536265028E-01	-3.29353816817E+01
3.31784921055E-03	 8.20831574923E-01	-3.41255812568E+01	 5.61052048820E-01	 5.51617555344E+01	 5.61052048820E-01	 5.51617555344E+01	 8.20831574923E-01	-3.41255812568E+01
3.47411435310E-03	 8.08580894537E-01	-3.53385163869E+01	 5.78450546595E-01	 5.39514666136E+01	 5.78450546595E-01	 5.39514666136E+01	 8.08580894537E-01	-3.53385163869E+01
3.63773932222E-03	 7.95758382532E-01	-3.65741327395E+01	 5.95907428120E-01	 5.27212530936E+01	 5.95907428120E-01	 5.27212530936E+01	 7.95758382532E-01	-3.65741327395E+01
3.80907075343E-03	 7.82306653535E-01	-3.78284837188E+01	 6.13346182373E-01	 5.14668159316E+01	 6.13346182373E-01	 5.14668159316E+01	 7.82306653535E-01	-3.78284837188E+01
3.98847160817E-03	 7.68362806410E-01	-3.90881151177E+01	 6.30563241103E-01	 5.02018151031E+01	 6.30563241103E-01	 5.02018151031E+01	 7.68362806410E-01	-3.90881151177E+01
4.17632194279E-03	 7.53990982138E-01	-4.03571941145E+01	 6.47600575016E-01	 4.89322245910E+01	 6.47600575016E-01	 4.89322245910E+01	 7.53990982138E-01	-4.03571941145E+01
4.37301971364E-03	 7.39119877889E-01	-4.16398707555E+01	 6.64497221055E-01	 4.76516908569E+01	 6.64497221055E-01	 4.76516908569E+01	 7.39119877889E-01	-4.16398707555E+01
4.57898162016E-03	 7.23752638810E-01	-4.29293388901E+01	 6.81148196899E-01	 4.63605658835E+01	 6.81148196899E-01	 4.63605658835E+01	 7.23752638810E-01	-4.29293388901E+01
4.79464398762E-03	 7.08031817648E-01	-4.42218205000E+01	 6.97491264080E-01	 4.50706233000E+01	 6.97491264080E-01	 4.50706233000E+01	 7.08031817648E-01	-4.42218205000E+01
5.02046369149E-03	 6.91987595112E-01	-4.55064170000E+01	 7.13383740237E-01	 4.37834325534E+01	 7.13383740237E-01	 4.37834325534E+01	 6.91987595112E-01	-4.55064170000E+01
5.25691912531E-03	 6.75590143327E-01	-4.67993332374E+01	 7.29015791827E-01	 4.24960247567E+01	 7.29015791827E-01	 4.24960247567E+01	 6.75590143327E-01	-4.67993332374E+01
5.50451121415E-03	 6.58839671723E-01	-4.80864692249E+01	 7.44210293194E-01	 4.12076313482E+01	 7.44210293194E-01	 4.12076313482E+01	 6.58839671723E-01	-4.80864692249E+01
5.76376447582E-03	 6.41838526502E-01	-4.93675877856E+01	 7.58960824986E-01	 3.99253998566E+01	 7.58960824986E-01	 3.99253998566E+01	 6.41838526502E-01	-4.93675877856E+01
6.03522813203E-03	 6.24794559950E-01	-5.06296429632E+01	 7.73120672665E-01	 3.86636225226E+01	 7.73120672665E-01	 3.86636225226E+01	 6.24794559950E-01	-5.06296429632E+01
6.31947727192E-03	 6.07508726552E-01	-5.18841676427E+01	 7.86824832452E-01	 3.74062241420E+01	 7.86824832452E-01	 3.74062241420E+01	 6.07508726552E-01	-5.18841676427E+01
6.61711407037E-03	 5.90032057588E-01	-5.31316818962E+01	 8.00078362380E-01	 3.61560477954E+01	 8.00078362380E-01	 3.61560477954E+01	 5.90032057588E-01	-5.31316818962E+01
6.92876906367E-03	 5.72680262724E-01	-5.43571370638E+01	 8.12727198320E-01	 3.49342801378E+01	 8.12727198320E-01	 3.49342801378E+01	 5.72680262724E-01	-5.43571370638E+01
7.25510248534E-03	 5.55330686567E-01	-5.55595316836E+01	 8.24777561927E-01	 3.37305579462E+01	 8.24777561927E-01	 3.37305579462E+01	 5.55330686567E-01	-5.55595316836E+01
7.59680566477E-03	 5.38023037047E-01	-5.67438391750E+01	 8.36291368696E-01	 3.25463533099E+01	 8.36291368696E-01	 3.25463533099E+01	 5.38023037047E-01	-5.67438391750E+01
7.95460249181E-03	 5.20743279649E-01	-5.79123185144E+01	 8.47300881563E-01	 3.13794525447E+01	 8.47300881563E-01	 3.13794525447E+01	 5.20743279649E-01	-5.79123185144E+01
8.32925095033E-03	 5.03576613738E-01	-5.90473588546E+01	 8.57660130079E-01	 3.02342855473E+01	 8.57660130079E-01	 3.02342855473E+01	 5.03576613738E-01	-5.90473588546E+01
8.72154472395E-03	 4.86692768515E-01	-6.01611285978E+01	 8.67496192103E-01	 2.91209317187E+01	 8.67496192103E-01	 2.91209317187E+01	 4.86692768515E-01	-6.01611285978E+01
9.13231487747E-03	 4.70001310202E-01	-6.12551251798E+01	 8.76837641352E-01	 2.80320203350E+01	 8.76837641352E-01	 2.80320203350E+01	 4.70001310202E-01	-6.12551251798E+01
9.56243161745E-03	 4.53528935960E-01	-6.23168492115E+01	 8.85599259919E-01	 2.69680524628E+01	 8.85599259919E-01	 2.69680524628E+01	 4.53528935960E-01	-6.23168492115E+01
1.00128061357E-02	 4.37272498066E-01	-6.33620305110E+01	 8.93925971620E-01	 2.59278452156E+01	 8.93925971620E-01	 2.59278452156E+01	 4.37272498066E-01	-6.33620305110E+01
1.04843925397E-02	 4.21485442288E-01	-6.43574933392E+01	 9.01582154115E-01	 2.49263248809E+01	 9.01582154115E-01	 2.49263248809E+01	 4.21485442288E-01	-6.43574933392E+01
1.09781898737E-02	 4.05946676220E-01	-6.53349620952E+01	 9.08834066838E-01	 2.39484740490E+01	 9.08834066838E-01	 2.39484740490E+01	 4.05946676220E-01	-6.53349620952E+01
1.14952442353E-02	 3.90777867949E-01	-6.62902353191E+01	 9.15664126464E-01	 2.30010484884E+01	 9.15664126464E-01	 2.30010484884E+01	 3.90777867949E-01	-6.62902353191E+01
1.20366509917E-02	 3.75913956792E-01	-6.72124193870E+01	 9.22017628305E-01	 2.20790349743E+01	 9.22017628305E-01	 2.20790349743E+01	 3.75913956792E-01	-6.72124193870E+01
1.26035570997E-02	 3.61489749610E-01	-6.80935732658E+01	 9.27866950427E-01	 2.11899782093E+01	 9.27866950427E-01	 2.11899782093E+01	 3.61489749610E-01	-6.80935732658E+01
1.31971635363E-02	 3.47467196576E-01	-6.89546998793E+01	 9.33369364352E-01	 2.03308248755E+01	 9.33369364352E-01	 2.03308248755E+01	 3.47467196576E-01	-6.89546998793E+01
1.38187278421E-02	 3.33818177227E-01	-6.97918907275E+01	 9.38515991359E-01	 1.94991345936E+01	 9.38515991359E-01	 1.94991345936E+01	 3.33818177227E-01	-6.97918907275E+01
1.44695667859E-02	 3.20532188779E-01	-7.05885271432E+01	 9.43230163413E-01	 1.86935906477E+01	 9.43230163413E-01	 1.86935906477E+01	 3.20532188779E-01	-7.05885271432E+01
1.51510591543E-02	 3.07732823849E-01	-7.13619311140E+01	 9.47630446581E-01	 1.79212025040E+01	 9.47630446581E-01	 1.79212025040E+01	 3.07732823849E-01	-7.13619311140E+01
1.58646486722E-02	 2.95331389652E-01	-7.21097728449E+01	 9.51720752018E-01	 1.71760340683E+01	 9.51720752018E-01	 1.71760340683E+01	 2.95331389652E-01	-7.21097728449E+01
1.66118470616E-02	 2.83278341703E-01	-7.28270052068E+01	 9.55492730573E-01	 1.64546340788E+01	 9.55492730573E-01	 1.64546340788E+01	 2.83278341703E-01	-7.28270052068E+01
1.73942372440E-02	 2.71625055367E-01	-7.35151607396E+01	 9.58971655326E-01	 1.57596949242E+01	 9.58971655326E-01	 1.57596949242E+01	 2.71625055367E-01	-7.35151607396E+01
1.82134766941E-02	 2.60439187226E-01	-7.41795145264E+01	 9.62197738945E-01	 1.50948841966E+01	 9.62197738945E-01	 1.50948841966E+01	 2.60439187226E-01	-7.41795145264E+01
1.90713009505E-02	 2.49686240194E-01	-7.48264190918E+01	 9.65212607344E-01	 1.44577934071E+01	 9.65212607344E-01	 1.44577934071E+01	 2.49686240194E-01	-7.48264190918E+01
1.99695272931E-02	 2.39280363078E-01	-7.54378464748E+01	 9.67951717295E-01	 1.38429583560E+01	 9.67951717295E-01	 1.38429583560E+01	 2.39280363078E-01	-7.54378464748E+01
2.09100585925E-02	 2.29219560073E-01	-7.60316799032E+01	 9.70505596479E-01	 1.32500682050E+01	 9.70505596479E-01	 1.32500682050E+01	 2.29219560073E-01	-7.60316799032E+01
2.18948873413E-02	 2.19534816609E-01	-7.65934429705E+01	 9.72827420173E-01	 1.26806773496E+01	 9.72827420173E-01	 1.26806773496E+01	 2.19534816609E-01	-7.65934429705E+01
2.29260998752E-02	 2.10290392975E-01	-7.71300048837E+01	 9.74957458322E-01	 1.21383657890E+01	 9.74957458322E-01	 1.21383657890E+01	 2.10290392975E-01	-7.71300048837E+01
2.40058807929E-02	 2.01373803889E-01	-7.76561417245E+01	 9.76960971852E-01	 1.16163573352E+01	 9.76960971852E-01	 1.16163573352E+01	 2.01373803889E-01	-7.76561417245E+01
2.51365175838E-02	 1.92779438823E-01	-7.81596910214E+01	 9.78801892868E-01	 1.11141296030E+01	 9.78801892868E-01	 1.11141296030E+01	 1.92779438823E-01	-7.81596910214E+01
2.63204054745E-02	 1.84509881062E-01	-7.86396696653E+01	 9.80487075452E-01	 1.06316889644E+01	 9.80487075452E-01	 1.06316889644E+01	 1.84509881062E-01	-7.86396696653E+01
2.75600525026E-02	 1.76637040760E-01	-7.91011031856E+01	 9.82041141979E-01	 1.01731129207E+01	 9.82041141979E-01	 1.01731129207E+01	 1.76637040760E-01	-7.91011031856E+01
2.88580848301E-02	 1.69054825341E-01	-7.95376288152E+01	 9.83454265074E-01	 9.73207085853E+00	 9.83454265074E-01	 9.73207085853E+00	 1.69054825341E-01	-7.95376288152E+01
3.02172523068E-02	 1.61761266521E-01	-7.99606750786E+01	 9.84768473423E-01	 9.30837696191E+00	 9.84768473423E-01	 9.30837696191E+00	 1.61761266521E-01	-7.99606750786E+01
3.16404342960E-02	 1.54760722317E-01	-8.03582247184E+01	 9.85956324986E-01	 8.90217143716E+00	 9.85956324986E-01	 8.90217143716E+00	 1.54760722317E-01	-8.03582247184E+01
3.31306457740E-02	 1.48097244839E-01	-8.07495011587E+01	 9.87076079378E-01	 8.51597012598E+00	 9.87076079378E-01	 8.51597012598E+00	 1.48097244839E-01	-8.07495011587E+01
3.46910437174E-02	 1.41695399502E-01	-8.11215269753E+01	 9.88098821982E-01	 8.14529213608E+00	 9.88098821982E-01	 8.14529213608E+00	 1.41695399502E-01	-8.11215269753E+01
3.63249337913E-02	 1.35531853043E-01	-8.14761602672E+01	 9.89035678853E-01	 7.78873041035E+00	 9.89035678853E-01	 7.78873041035E+00	 1.35531853043E-01	-8.14761602672E+01
3.80357773520E-02	 1.29611045021E-01	-8.18179158830E+01	 9.89902359959E-01	 7.44649947995E+00	 9.89902359959E-01	 7.44649947995E+00	 1.29611045021E-01	-8.18179158830E+01
3.98271987798E-02	 1.23994409860E-01	-8.21412517473E+01	 9.90690044332E-01	 7.12209619555E+00	 9.90690044332E-01	 7.12209619555E+00	 1.23994409860E-01	-8.21412517473E+01
4.17029931574E-02	 1.18604793307E-01	-8.24516064281E+01	 9.91416362764E-01	 6.81102132776E+00	 9.91416362764E-01	 6.81102132776E+00	 1.18604793307E-01	-8.24516064281E+01
4.36671343094E-02	 1.13420049947E-01	-8.27459209882E+01	 9.92079180766E-01	 6.51195568314E+00	 9.92079180766E-01	 6.51195568314E+00	 1.13420049947E-01	-8.27459209882E+01
4.57237832210E-02	 1.08440671021E-01	-8.30302340427E+01	 9.92694206554E-01	 6.22490674362E+00	 9.92694206554E-01	 6.22490674362E+00	 1.08440671021E-01	-8.30302340427E+01
4.78772968527E-02	 1.03709665486E-01	-8.33084899531E+01	 9.93270584360E-01	 5.95233279374E+00	 9.93270584360E-01	 5.95233279374E+00	 1.03709665486E-01	-8.33084899531E+01
5.01322373708E-02	 9.91793996587E-02	-8.35682899750E+01	 9.93789020246E-01	 5.69144199494E+00	 9.93789020246E-01	 5.69144199494E+00	 9.91793996587E-02	-8.35682899750E+01
5.24933818117E-02	 9.48312291725E-02	-8.38150081908E+01	 9.94263008198E-01	 5.44114614230E+00	 9.94263008198E-01	 5.44114614230E+00	 9.48312291725E-02	-8.38150081908E+01
5.49657322024E-02	 9.06526058040E-02	-8.40503372682E+01	 9.94698326320E-01	 5.20070654512E+00	 9.94698326320E-01	 5.20070654512E+00	 9.06526058040E-02	-8.40503372682E+01
5.75545261569E-02	 8.66802218097E-02	-8.42763741765E+01	 9.95100103001E-01	 4.97222246282E+00	 9.95100103001E-01	 4.97222246282E+00	 8.66802218097E-02	-8.42763741765E+01
6.02652479720E-02	 8.28798183644E-02	-8.44936300408E+01	 9.95471427763E-01	 4.75370601312E+00	 9.95471427763E-01	 4.75370601312E+00	 8.28798183644E-02	-8.44936300408E+01
6.31036402460E-02	 7.92340152036E-02	-8.47028151320E+01	 9.95815242350E-01	 4.54414494548E+00	 9.95815242350E-01	 4.54414494548E+00	 7.92340152036E-02	-8.47028151320E+01
6.60757160435E-02	 7.57320120262E-02	-8.48995608664E+01	 9.96127448399E-01	 4.34290278503E+00	 9.96127448399E-01	 4.34290278503E+00	 7.57320120262E-02	-8.48995608664E+01
6.91877716349E-02	 7.23965048181E-02	-8.50911232630E+01	 9.96419153838E-01	 4.15128265919E+00	 9.96419153838E-01	 4.15128265919E+00	 7.23965048181E-02	-8.50911232630E+01
7.24463998338E-02	 6.92182913213E-02	-8.52693636089E+01	 9.96681550150E-01	 3.96873822447E+00	 9.96681550150E-01	 3.96873822447E+00	 6.92182913213E-02	-8.52693636089E+01
7.58585039649E-02	 6.61642146006E-02	-8.54379176872E+01	 9.96921460937E-01	 3.79335969766E+00	 9.96921460937E-01	 3.79335969766E+00	 6.61642146006E-02	-8.54379176872E+01
7.94313124874E-02	 6.32332101946E-02	-8.56025972540E+01	 9.97146816635E-01	 3.62508501389E+00	 9.97146816635E-01	 3.62508501389E+00	 6.32332101946E-02	-8.56025972540E+01
8.31723943092E-02	 6.04392616349E-02	-8.57599898126E+01	 9.97354399129E-01	 3.46470875327E+00	 9.97354399129E-01	 3.46470875327E+00	 6.04392616349E-02	-8.57599898126E+01
8.70896748209E-02	 5.77788271109E-02	-8.59079749648E+01	 9.97543161587E-01	 3.31202038322E+00	 9.97543161587E-01	 3.31202038322E+00	 5.77788271109E-02	-8.59079749648E+01
9.11914526857E-02	 5.52269993073E-02	-8.60449116880E+01	 9.97713140924E-01	 3.16558384450E+00	 9.97713140924E-01	 3.16558384450E+00	 5.52269993073E-02	-8.60449116880E+01
9.54864174202E-02	 5.27755292556E-02	-8.61881996158E+01	 9.97881899457E-01	 3.02493498526E+00	 9.97881899457E-01	 3.02493498526E+00	 5.27755292556E-02	-8.61881996158E+01
9.99836678023E-02	 5.04365937671E-02	-8.63147758380E+01	 9.98028171064E-01	 2.89075240423E+00	 9.98028171064E-01	 2.89075240423E+00	 5.04365937671E-02	-8.63147758380E+01
1.04692731147E-01	 4.82112002592E-02	-8.64342639023E+01	 9.98162039363E-01	 2.76309814647E+00	 9.98162039363E-01	 2.76309814647E+00	 4.82112002592E-02	-8.64342639023E+01
1.09623583491E-01	 4.60797220980E-02	-8.65492203462E+01	 9.98286615126E-01	 2.64084475708E+00	 9.98286615126E-01	 2.64084475708E+00	 4.60797220980E-02	-8.65492203462E+01
1.14786670725E-01	 4.40308823389E-02	-8.66601531214E+01	 9.98402918776E-01	 2.52334318947E+00	 9.98402918776E-01	 2.52334318947E+00	 4.40308823389E-02	-8.66601531214E+01
1.20192930722E-01	 4.20736023363E-02	-8.67674889530E+01	 9.98511538443E-01	 2.41110368141E+00	 9.98511538443E-01	 2.41110368141E+00	 4.20736023363E-02	-8.67674889530E+01
1.25853816513E-01	 4.02143989442E-02	-8.68651377542E+01	 9.98608451095E-01	 2.30449465641E+00	 9.98608451095E-01	 2.30449465641E+00	 4.02143989442E-02	-8.68651377542E+01
1.31781320547E-01	 3.84333741576E-02	-8.69587514698E+01	 9.98698637350E-01	 2.20237642471E+00	 9.98698637350E-01	 2.20237642471E+00	 3.84333741576E-02	-8.69587514698E+01
1.37988000096E-01	 3.67242572030E-02	-8.70513203651E+01	 9.98784447578E-01	 2.10438960119E+00	 9.98784447578E-01	 2.10438960119E+00	 3.67242572030E-02	-8.70513203651E+01
1.44487003859E-01	 3.50858583758E-02	-8.71378912999E+01	 9.98862939475E-01	 2.01046207372E+00	 9.98862939475E-01	 2.01046207372E+00	 3.50858583758E-02	-8.71378912999E+01
1.51292099818E-01	 3.35346562219E-02	-8.72160045427E+01	 9.98932913192E-01	 1.92153677802E+00	 9.98932913192E-01	 1.92153677802E+00	 3.35346562219E-02	-8.72160045427E+01
1.58417704402E-01	 3.20479093944E-02	-8.72891969912E+01	 9.98997332476E-01	 1.83631043437E+00	 9.98997332476E-01	 1.83631043437E+00	 3.20479093944E-02	-8.72891969912E+01
1.65878913032E-01	 3.06212504532E-02	-8.73611168477E+01	 9.99058556849E-01	 1.75453363254E+00	 9.99058556849E-01	 1.75453363254E+00	 3.06212504532E-02	-8.73611168477E+01
1.73691532095E-01	 2.92529175796E-02	-8.74342386682E+01	 9.99117940952E-01	 1.67610571930E+00	 9.99117940952E-01	 1.67610571930E+00	 2.92529175796E-02	-8.74342386682E+01
1.81872112435E-01	 2.79574210641E-02	-8.74889718010E+01	 9.99165598950E-01	 1.60184923225E+00	 9.99165598950E-01	 1.60184923225E+00	 2.79574210641E-02	-8.74889718010E+01
1.90437984412E-01	 2.67163563649E-02	-8.75534536262E+01	 9.99216125107E-01	 1.53072100720E+00	 9.99216125107E-01	 1.53072100720E+00	 2.67163563649E-02	-8.75534536262E+01
1.99407294617E-01	 2.55264184996E-02	-8.76120295689E+01	 9.99261945933E-01	 1.46252408475E+00	 9.99261945933E-01	 1.46252408475E+00	 2.55264184996E-02	-8.76120295689E+01
2.08799044314E-01	 2.43855402288E-02	-8.76605921720E+01	 9.99301689485E-01	 1.39713805271E+00	 9.99301689485E-01	 1.39713805271E+00	 2.43855402288E-02	-8.76605921720E+01
2.18633129697E-01	 2.33027761060E-02	-8.77174613228E+01	 9.99343207843E-01	 1.33508899748E+00	 9.99343207843E-01	 1.33508899748E+00	 2.33027761060E-02	-8.77174613228E+01
2.28930384036E-01	 2.22690799952E-02	-8.77604188781E+01	 9.99377528634E-01	 1.27584924435E+00	 9.99377528634E-01	 1.27584924435E+00	 2.22690799952E-02	-8.77604188781E+01
2.39712621813E-01	 2.12775355970E-02	-8.78067680911E+01	 9.99411907432E-01	 1.21902873502E+00	 9.99411907432E-01	 1.21902873502E+00	 2.12775355970E-02	-8.78067680911E+01
2.51002684936E-01	 2.03254951191E-02	-8.78500457871E+01	 9.99443897818E-01	 1.16447299541E+00	 9.99443897818E-01	 1.16447299541E+00	 2.03254951191E-02	-8.78500457871E+01
2.62824491128E-01	 1.94214210983E-02	-8.78851855531E+01	 9.99471765162E-01	 1.11266518630E+00	 9.99471765162E-01	 1.11266518630E+00	 1.94214210983E-02	-8.78851855531E+01
2.75203084598E-01	 1.85605639208E-02	-8.79240571936E+01	 9.99499782244E-01	 1.06333694075E+00	 9.99499782244E-01	 1.06333694075E+00	 1.85605639208E-02	-8.79240571936E+01
2.88164689095E-01	 1.77345536411E-02	-8.79570685326E+01	 9.99524937207E-01	 1.01600511543E+00	 9.99524937207E-01	 1.01600511543E+00	 1.77345536411E-02	-8.79570685326E+01
3.01736763461E-01	 1.69417267055E-02	-8.79894846664E+01	 9.99549044273E-01	 9.70575970302E-01	 9.99549044273E-01	 9.70575970302E-01	 1.69417267055E-02	-8.79894846664E+01
3.15948059804E-01	 1.61866406158E-02	-8.80162836595E+01	 9.99570603386E-01	 9.27309038948E-01	 9.99570603386E-01	 9.27309038948E-01	 1.61866406158E-02	-8.80162836595E+01
3.30828684411E-01	 1.54669089756E-02	-8.80411725644E+01	 9.99590849435E-01	 8.86068599384E-01	 9.99590849435E-01	 8.86068599384E-01	 1.54669089756E-02	-8.80411725644E+01
3.46410161522E-01	 1.47779963561E-02	-8.80639221280E+01	 9.99609851214E-01	 8.46594555814E-01	 9.99609851214E-01	 8.46594555814E-01	 1.47779963561E-02	-8.80639221280E+01
3.62725500115E-01	 1.41158170675E-02	-8.80894961533E+01	 9.99628960502E-01	 8.08654039387E-01	 9.99628960502E-01	 8.08654039387E-01	 1.41158170675E-02	-8.80894961533E+01
3.79809263839E-01	 1.34852562481E-02	-8.81007097358E+01	 9.99643923549E-01	 7.72522271179E-01	 9.99643923549E-01	 7.72522271179E-01	 1.34852562481E-02	-8.81007097358E+01
3.97697644229E-01	 1.28870174807E-02	-8.81202907785E+01	 9.99660269875E-01	 7.38245614788E-01	 9.99660269875E-01	 7.38245614788E-01	 1.28870174807E-02	-8.81202907785E+01
4.16428537385E-01	 1.23117257963E-02	-8.81405159316E+01	 9.99676240805E-01	 7.05284613567E-01	 9.99676240805E-01	 7.05284613567E-01	 1.23117257963E-02	-8.81405159316E+01
4.36041624245E-01	 1.17603305264E-02	-8.81524506346E+01	 9.99689948841E-01	 6.73691417250E-01	 9.99689948841E-01	 6.73691417250E-01	 1.17603305264E-02	-8.81524506346E+01
4.56578454658E-01	 1.12327505637E-02	-8.81621915889E+01	 9.99702805412E-01	 6.43462902969E-01	 9.99702805412E-01	 6.43462902969E-01	 1.12327505637E-02	-8.81621915889E+01
4.78082535397E-01	 1.07340980402E-02	-8.81656505840E+01	 9.99713971390E-01	 6.14891024274E-01	 9.99713971390E-01	 6.14891024274E-01	 1.07340980402E-02	-8.81656505840E+01
5.00599422333E-01	 1.02536199030E-02	-8.81804287444E+01	 9.99726956386E-01	 5.87363577954E-01	 9.99726956386E-01	 5.87363577954E-01	 1.02536199030E-02	-8.81804287444E+01
5.24176816943E-01	 9.79301039357E-03	-8.81781474142E+01	 9.99736577756E-01	 5.60971265759E-01	 9.99736577756E-01	 5.60971265759E-01	 9.79301039357E-03	-8.81781474142E+01
5.48864667362E-01	 9.35367236039E-03	-8.81900871465E+01	 9.99748290471E-01	 5.35801255250E-01	 9.99748290471E-01	 5.35801255250E-01	 9.35367236039E-03	-8.81900871465E+01
5.74715274199E-01	 8.93602866553E-03	-8.81799932706E+01	 9.99756090360E-01	 5.11870099184E-01	 9.99756090360E-01	 5.11870099184E-01	 8.93602866553E-03	-8.81799932706E+01
6.01783401336E-01	 8.53535093664E-03	-8.81839825368E+01	 9.99765911924E-01	 4.88914341389E-01	 9.99765911924E-01	 4.88914341389E-01	 8.53535093664E-03	-8.81839825368E+01
6.30126391938E-01	 8.15183514772E-03	-8.81820987261E+01	 9.99774599817E-01	 4.66941090222E-01	 9.99774599817E-01	 4.66941090222E-01	 8.15183514772E-03	-8.81820987261E+01
6.59804289942E-01	 7.78449693171E-03	-8.81653746096E+01	 9.99781056254E-01	 4.45892313729E-01	 9.99781056254E-01	 4.45892313729E-01	 7.78449693171E-03	-8.81653746096E+01
6.90879967251E-01	 7.43805103465E-03	-8.81672364894E+01	 9.99789754199E-01	 4.26044418482E-01	 9.99789754199E-01	 4.26044418482E-01	 7.43805103465E-03	-8.81672364894E+01
7.23419256928E-01	 7.10349118092E-03	-8.81594455381E+01	 9.99797057774E-01	 4.06876075203E-01	 9.99797057774E-01	 4.06876075203E-01	 7.10349118092E-03	-8.81594455381E+01
7.57491092668E-01	 6.78372748712E-03	-8.81467508203E+01	 9.99803606752E-01	 3.88554937783E-01	 9.99803606752E-01	 3.88554937783E-01	 6.78372748712E-03	-8.81467508203E+01
7.93167654822E-01	 6.47758087685E-03	-8.81242546434E+01	 9.99808936548E-01	 3.71012655000E-01	 9.99808936548E-01	 3.71012655000E-01	 6.47758087685E-03	-8.81242546434E+01
8.30524523318E-01	 6.18436623102E-03	-8.81199905738E+01	 9.99816219099E-01	 3.54214705770E-01	 9.99816219099E-01	 3.54214705770E-01	 6.18436623102E-03	-8.81199905738E+01
8.69640837772E-01	 5.90863669633E-03	-8.80986486859E+01	 9.99821398863E-01	 3.38415965500E-01	 9.99821398863E-01	 3.38415965500E-01	 5.90863669633E-03	-8.80986486859E+01
9.10599465141E-01	 5.64136079824E-03	-8.80770809522E+01	 9.99826601758E-01	 3.23101884691E-01	 9.99826601758E-01	 3.23101884691E-01	 5.64136079824E-03	-8.80770809522E+01
9.53487175281E-01	 5.38586364953E-03	-8.80403003790E+01	 9.99830311452E-01	 3.08460603894E-01	 9.99830311452E-01	 3.08460603894E-01	 5.38586364953E-03	-8.80403003790E+01
9.98394824759E-01	 5.13862099542E-03	-8.80441422453E+01	 9.99837810850E-01	 2.94298796956E-01	 9.99837810850E-01	 2.94298796956E-01	 5.13862099542E-03	-8.80441422453E+01
1.04541754934E+00	 4.90668770239E-03	-8.80122421947E+01	 9.99841832113E-01	 2.81008901355E-01	 9.99841832113E-01	 2.81008901355E-01	 4.90668770239E-03	-8.80122421947E+01
1.09465496551E+00	 4.68251405809E-03	-8.79601813211E+01	 9.99844281290E-01	 2.68161023799E-01	 9.99844281290E-01	 2.68161023799E-01	 4.68251405809E-03	-8.79601813211E+01
1.14621138154E+00	 4.46536440456E-03	-8.79154945454E+01	 9.99847537372E-01	 2.55717068347E-01	 9.99847537372E-01	 2.55717068347E-01	 4.46536440456E-03	-8.79154945454E+01
1.20019601844E+00	 4.26190944370E-03	-8.78897062843E+01	 9.99852133661E-01	 2.44060639437E-01	 9.99852133661E-01	 2.44060639437E-01	 4.26190944370E-03	-8.78897062843E+01
1.25672324135E+00	 4.06845482090E-03	-8.78674888438E+01	 9.99856875671E-01	 2.32977837765E-01	 9.99856875671E-01	 2.32977837765E-01	 4.06845482090E-03	-8.78674888438E+01
1.31591280182E+00	 3.87982172093E-03	-8.78289167805E+01	 9.99860535622E-01	 2.22169377993E-01	 9.99860535622E-01	 2.22169377993E-01	 3.87982172093E-03	-8.78289167805E+01
1.37789009148E+00	 3.69713744353E-03	-8.77955490412E+01	 9.99864613246E-01	 2.11702746151E-01	 9.99864613246E-01	 2.11702746151E-01	 3.69713744353E-03	-8.77955490412E+01
1.44278640771E+00	 3.52927185334E-03	-8.77240380544E+01	 9.99866062406E-01	 2.02080350602E-01	 9.99866062406E-01	 2.02080350602E-01	 3.52927185334E-03	-8.77240380544E+01
1.51073923177E+00	 3.36599112163E-03	-8.76703688805E+01	 9.99868833751E-01	 1.92723332267E-01	 9.99868833751E-01	 1.92723332267E-01	 3.36599112163E-03	-8.76703688805E+01
1.58189252007E+00	 3.20729477918E-03	-8.76132861969E+01	 9.99871570641E-01	 1.83628939019E-01	 9.99871570641E-01	 1.83628939019E-01	 3.20729477918E-03	-8.76132861969E+01
1.65639700911E+00	 3.05775252120E-03	-8.75292747631E+01	 9.99872850412E-01	 1.75055978546E-01	 9.99872850412E-01	 1.75055978546E-01	 3.05775252120E-03	-8.75292747631E+01
1.73441053484E+00	 2.91516501324E-03	-8.74699887647E+01	 9.99875558161E-01	 1.66884843825E-01	 9.99875558161E-01	 1.66884843825E-01	 2.91516501324E-03	-8.74699887647E+01
1.81609836701E+00	 2.77546367324E-03	-8.74096367546E+01	 9.99878407216E-01	 1.58879385480E-01	 9.99878407216E-01	 1.58879385480E-01	 2.77546367324E-03	-8.74096367546E+01
1.90163355930E+00	 2.64273121447E-03	-8.73282970660E+01	 9.99880298913E-01	 1.51271040065E-01	 9.99880298913E-01	 1.51271040065E-01	 2.64273121447E-03	-8.73282970660E+01
1.99119731593E+00	 2.51526529323E-03	-8.72621295217E+01	 9.99883010586E-01	 1.43966576506E-01	 9.99883010586E-01	 1.43966576506E-01	 2.51526529323E-03	-8.72621295217E+01
2.08497937553E+00	 2.39264933541E-03	-8.71973614435E+01	 9.99885865449E-01	 1.36940495146E-01	 9.99885865449E-01	 1.36940495146E-01	 2.39264933541E-03	-8.71973614435E+01
2.18317841312E+00	 2.27584867239E-03	-8.71187262723E+01	 9.99888184498E-01	 1.30246357315E-01	 9.99888184498E-01	 1.30246357315E-01	 2.27584867239E-03	-8.71187262723E+01
2.28600246096E+00	 2.16411606936E-03	-8.70050337402E+01	 9.99889264353E-01	 1.23839166171E-01	 9.99889264353E-01	 1.23839166171E-01	 2.16411606936E-03	-8.70050337402E+01
2.39366934929E+00	 2.05680881678E-03	-8.69150952806E+01	 9.99891420660E-01	 1.17688552493E-01	 9.99891420660E-01	 1.17688552493E-01	 2.05680881678E-03	-8.69150952806E+01
2.50640716778E+00	 1.95373103849E-03	-8.68184205959E+01	 9.99893469802E-01	 1.11779983127E-01	 9.99893469802E-01	 1.11779983127E-01	 1.95373103849E-03	-8.68184205959E+01
2.62445474876E+00	 1.85112152887E-03	-8.66693595194E+01	 9.99894161434E-01	 1.05893569407E-01	 9.99894161434E-01	 1.05893569407E-01	 1.85112152887E-03	-8.66693595194E+01
2.74806217315E+00	 1.75768853478E-03	-8.65025015117E+01	 9.99894311428E-01	 1.00531238678E-01	 9.99894311428E-01	 1.00531238678E-01	 1.75768853478E-03	-8.65025015117E+01
2.87749130027E+00	 1.66698419654E-03	-8.63505415710E+01	 9.99895277048E-01	 9.53275041081E-02	 9.99895277048E-01	 9.53275041081E-02	 1.66698419654E-03	-8.63505415710E+01
3.01301632257E+00	 1.57291195551E-03	-8.62564239689E+01	 9.99898534492E-01	 8.99380829882E-02	 9.99898534492E-01	 8.99380829882E-02	 1.57291195551E-03	-8.62564239689E+01
3.15492434650E+00	 1.49021616712E-03	-8.59772947314E+01	 9.99896563699E-01	 8.51815832980E-02	 9.99896563699E-01	 8.51815832980E-02	 1.49021616712E-03	-8.59772947314E+01
3.30351600075E+00	 1.40734416272E-03	-8.58359489876E+01	 9.99898794495E-01	 8.04301899097E-02	 9.99898794495E-01	 8.04301899097E-02	 1.40734416272E-03	-8.58359489876E+01
3.45910607312E+00	 1.32845834935E-03	-8.56090722609E+01	 9.99899169014E-01	 7.58993256208E-02	 9.99899169014E-01	 7.58993256208E-02	 1.32845834935E-03	-8.56090722609E+01
3.62202417738E+00	 1.25493050656E-03	-8.54022769273E+01	 9.99900188078E-01	 7.16780179311E-02	 9.99900188078E-01	 7.16780179311E-02	 1.25493050656E-03	-8.54022769273E+01
3.79261545157E+00	 1.18131020051E-03	-8.51411838381E+01	 9.99900634968E-01	 6.74475791826E-02	 9.99900634968E-01	 6.74475791826E-02	 1.18131020051E-03	-8.51411838381E+01
3.97124128915E+00	 1.11024443118E-03	-8.48533247556E+01	 9.99901016192E-01	 6.33621402511E-02	 9.99901016192E-01	 6.33621402511E-02	 1.11024443118E-03	-8.48533247556E+01
4.15828010459E+00	 1.04099794838E-03	-8.45317438258E+01	 9.99901335848E-01	 5.93792235121E-02	 9.99901335848E-01	 5.93792235121E-02	 1.04099794838E-03	-8.45317438258E+01
4.35412813508E+00	 9.73654592197E-04	-8.42103490936E+01	 9.99902250265E-01	 5.55071644043E-02	 9.99902250265E-01	 5.55071644043E-02	 9.73654592197E-04	-8.42103490936E+01
4.55920027987E+00	 9.08656161244E-04	-8.38349722737E+01	 9.99902825228E-01	 5.17661093394E-02	 9.99902825228E-01	 5.17661093394E-02	 9.08656161244E-04	-8.38349722737E+01
4.77393097933E+00	 8.47050481337E-04	-8.33727184003E+01	 9.99902595793E-01	 4.82128221932E-02	 9.99902595793E-01	 4.82128221932E-02	 8.47050481337E-04	-8.33727184003E+01
4.99877513519E+00	 7.86125101729E-04	-8.29802179297E+01	 9.99904230470E-01	 4.47083052187E-02	 9.99904230470E-01	 4.47083052187E-02	 7.86125101729E-04	-8.29802179297E+01
5.23420907432E+00	 7.24819927511E-04	-8.23696678636E+01	 9.99904015676E-01	 4.11653531465E-02	 9.99904015676E-01	 4.11653531465E-02	 7.24819927511E-04	-8.23696678636E+01
5.48073155779E+00	 6.69472013868E-04	-8.14583762961E+01	 9.99900783927E-01	 3.79362300545E-02	 9.99900783927E-01	 3.79362300545E-02	 6.69472013868E-04	-8.14583762961E+01
5.73886483746E+00	 6.12192206335E-04	-8.07677873884E+01	 9.99901964826E-01	 3.46250591282E-02	 9.99901964826E-01	 3.46250591282E-02	 6.12192206335E-04	-8.07677873884E+01
6.00915576239E+00	 5.57107259016E-04	-7.99645562466E+01	 9.99903070448E-01	 3.14345734032E-02	 9.99903070448E-01	 3.14345734032E-02	 5.57107259016E-04	-7.99645562466E+01
6.29217693733E+00	 5.04784420571E-04	-7.86387263436E+01	 9.99900682602E-01	 2.83580944715E-02	 9.99900682602E-01	 2.83580944715E-02	 5.04784420571E-04	-7.86387263436E+01
6.58852793573E+00	 4.53811031511E-04	-7.73893689914E+01	 9.99901020091E-01	 2.53767172806E-02	 9.99901020091E-01	 2.53767172806E-02	 4.53811031511E-04	-7.73893689914E+01
6.89883656995E+00	 4.05440985673E-04	-7.58143057149E+01	 9.99900717736E-01	 2.25239299652E-02	 9.99900717736E-01	 2.25239299652E-02	 4.05440985673E-04	-7.58143057149E+01
7.22376022128E+00	 3.54997420267E-04	-7.33734056006E+01	 9.99898481328E-01	 1.94914210240E-02	 9.99898481328E-01	 1.94914210240E-02	 3.54997420267E-04	-7.33734056006E+01
7.56398723255E+00	 3.06061549340E-04	-7.05672552641E+01	 9.99898214939E-01	 1.65387376261E-02	 9.99898214939E-01	 1.65387376261E-02	 3.06061549340E-04	-7.05672552641E+01
7.92023836639E+00	 2.59753460901E-04	-6.65265674001E+01	 9.99896562402E-01	 1.36525632114E-02	 9.99896562402E-01	 1.36525632114E-02	 2.59753460901E-04	-6.65265674001E+01
8.29326833214E+00	 2.13990609798E-04	-6.11330855721E+01	 9.99896707867E-01	 1.07383885050E-02	 9.99896707867E-01	 1.07383885050E-02	 2.13990609798E-04	-6.11330855721E+01
8.68386738469E+00	 1.72609482836E-04	-5.29482237714E+01	 9.99896005980E-01	 7.89378061556E-03	 9.99896005980E-01	 7.89378061556E-03	 1.72609482836E-04	-5.29482237714E+01
9.09286299862E+00	 1.38889065447E-04	-4.04640686021E+01	 9.99894335442E-01	 5.16489987687E-03	 9.99894335442E-01	 5.16489987687E-03	 1.38889065447E-04	-4.04640686021E+01
9.52112162115E+00	 1.13774465313E-04	-2.14927116609E+01	 9.99894137804E-01	 2.38862829909E-03	 9.99894137804E-01	 2.38862829909E-03	 1.13774465313E-04	-2.14927116609E+01
9.96955050775E+00	 1.06855670335E-04	 4.83908299472E+00	 9.99893525252E-01	-5.16523934887E-04	 9.99893525252E-01	-5.16523934887E-04	 1.06855670335E-04	 4.83908299472E+00
1.04390996441E+01	 1.21192845804E-04	 2.87378848818E+01	 9.99893736364E-01	-3.33897583736E-03	 9.99893736364E-01	-3.33897583736E-03	 1.21192845804E-04	 2.87378848818E+01
1.09307637585E+01	 1.50833926221E-04	 4.50623673260E+01	 9.99893466168E-01	-6.11822103416E-03	 9.99893466168E-01	-6.11822103416E-03	 1.50833926221E-04	 4.50623673260E+01
1.14455844296E+01	 1.89280980120E-04	 5.44558366235E+01	 9.99889977092E-01	-8.82519798107E-03	 9.99889977092E-01	-8.82519798107E-03	 1.89280980120E-04	 5.44558366235E+01
1.19846522922E+01	 2.31679269117E-04	 6.12888373207E+01	 9.99888723228E-01	-1.16435060578E-02	 9.99888723228E-01	-1.16435060578E-02	 2.31679269117E-04	 6.12888373207E+01
1.25491093486E+01	 2.76262709492E-04	 6.55874942851E+01	 9.99885851386E-01	-1.44151449461E-02	 9.99885851386E-01	-1.44151449461E-02	 2.76262709492E-04	 6.55874942851E+01
1.31401513872E+01	 3.25816147984E-04	 6.93151931423E+01	 9.99884959472E-01	-1.74665252097E-02	 9.99884959472E-01	-1.74665252097E-02	 3.25816147984E-04	 6.93151931423E+01
1.37590305162E+01	 3.73704314586E-04	 7.17990389245E+01	 9.99883336161E-01	-2.03427590985E-02	 9.99883336161E-01	-2.03427590985E-02	 3.73704314586E-04	 7.17990389245E+01
1.44070578160E+01	 4.27019424351E-04	 7.36229030254E+01	 9.99879682407E-01	-2.34765545072E-02	 9.99879682407E-01	-2.34765545072E-02	 4.27019424351E-04	 7.36229030254E+01
1.50856061166E+01	 4.78124665320E-04	 7.48872280156E+01	 9.99875450017E-01	-2.64503683916E-02	 9.99875450017E-01	-2.64503683916E-02	 4.78124665320E-04	 7.48872280156E+01
1.57961129060E+01	 5.32714273736E-04	 7.58390626626E+01	 9.99869806794E-01	-2.95986346387E-02	 9.99869806794E-01	-2.95986346387E-02	 5.32714273736E-04	 7.58390626626E+01
1.65400833755E+01	 5.90524449443E-04	 7.67491260417E+01	 9.99864808019E-01	-3.29381941124E-02	 9.99864808019E-01	-3.29381941124E-02	 5.90524449443E-04	 7.67491260417E+01
1.73190936085E+01	 6.46855971115E-04	 7.73723979202E+01	 9.99858787883E-01	-3.61707524086E-02	 9.99858787883E-01	-3.61707524086E-02	 6.46855971115E-04	 7.73723979202E+01
1.81347939191E+01	 7.05873271204E-04	 7.79418121068E+01	 9.99852777863E-01	-3.95570373049E-02	 9.99852777863E-01	-3.95570373049E-02	 7.05873271204E-04	 7.79418121068E+01
1.89889123486E+01	 7.66426790242E-04	 7.82991132135E+01	 9.99844848437E-01	-4.30071700825E-02	 9.99844848437E-01	-4.30071700825E-02	 7.66426790242E-04	 7.82991132135E+01
1.98832583260E+01	 8.27231271264E-04	 7.87459336568E+01	 9.99838886781E-01	-4.64929825124E-02	 9.99838886781E-01	-4.64929825124E-02	 8.27231271264E-04	 7.87459336568E+01
2.08197265015E+01	 8.90418056989E-04	 7.85570100074E+01	 9.99823728356E-01	-5.00119291229E-02	 9.99823728356E-01	-5.00119291229E-02	 8.90418056989E-04	 7.85570100074E+01
2.18003007601E+01	 9.51428092180E-04	 7.86127949495E+01	 9.99812586580E-01	-5.34497701994E-02	 9.99812586580E-01	-5.34497701994E-02	 9.51428092180E-04	 7.86127949495E+01
2.28270584244E+01	 1.01401776599E-03	 7.83205609405E+01	 9.99795219567E-01	-5.69076929159E-02	 9.99795219567E-01	-5.69076929159E-02	 1.01401776599E-03	 7.83205609405E+01
2.39021746555E+01	 1.07571791195E-03	 7.83035888482E+01	 9.99782478981E-01	-6.03674381231E-02	 9.99782478981E-01	-6.03674381231E-02	 1.07571791195E-03	 7.83035888482E+01
2.50279270610E+01	 1.14011634537E-03	 7.82999444964E+01	 9.99769421158E-01	-6.39813618527E-02	 9.99769421158E-01	-6.39813618527E-02	 1.14011634537E-03	 7.82999444964E+01
2.62067005199E+01	 1.20839930322E-03	 7.85301245754E+01	 9.99760407962E-01	-6.78697683167E-02	 9.99760407962E-01	-6.78697683167E-02	 1.20839930322E-03	 7.85301245754E+01
2.74409922350E+01	 1.28011133460E-03	 7.83258821150E+01	 9.99741761958E-01	-7.18463580121E-02	 9.99741761958E-01	-7.18463580121E-02	 1.28011133460E-03	 7.83258821150E+01
2.87334170233E+01	 1.35125703957E-03	 7.80233406303E+01	 9.99720470201E-01	-7.57572332445E-02	 9.99720470201E-01	-7.57572332445E-02	 1.35125703957E-03	 7.80233406303E+01
3.00867128551E+01	 1.41985406234E-03	 7.75770498775E+01	 9.99695513372E-01	-7.94711164227E-02	 9.99695513372E-01	-7.94711164227E-02	 1.41985406234E-03	 7.75770498775E+01
3.15037466547E+01	 1.48015420444E-03	 7.70275610306E+01	 9.99668772113E-01	-8.26695799296E-02	 9.99668772113E-01	-8.26695799296E-02	 1.48015420444E-03	 7.70275610306E+01
3.29875203736E+01	 1.53413680410E-03	 7.68306424945E+01	 9.99651593468E-01	-8.56177452696E-02	 9.99651593468E-01	-8.56177452696E-02	 1.53413680410E-03	 7.68306424945E+01
3.45411773503E+01	 1.58508597984E-03	 7.69480922315E+01	 9.99643226768E-01	-8.85041246577E-02	 9.99643226768E-01	-8.85041246577E-02	 1.58508597984E-03	 7.69480922315E+01
3.61680089692E+01	 1.64265157836E-03	 7.74102247808E+01	 9.99643238260E-01	-9.18868439716E-02	 9.99643238260E-01	-9.18868439716E-02	 1.64265157836E-03	 7.74102247808E+01
3.78714616335E+01	 1.70865028241E-03	 7.81585626280E+01	 9.99650777006E-01	-9.58486134087E-02	 9.99650777006E-01	-9.58486134087E-02	 1.70865028241E-03	 7.81585626280E+01
3.96551440661E+01	 1.78417049087E-03	 7.89199567298E+01	 9.99658651202E-01	-1.00354229403E-01	 9.99658651202E-01	-1.00354229403E-01	 1.78417049087E-03	 7.89199567298E+01
4.15228349547E+01	 1.86727474501E-03	 7.95842778023E+01	 9.99664104146E-01	-1.05259435467E-01	 9.99664104146E-01	-1.05259435467E-01	 1.86727474501E-03	 7.95842778023E+01
4.34784909571E+01	 1.95755290655E-03	 8.02146474669E+01	 9.99669160329E-01	-1.10564401146E-01	 9.99669160329E-01	-1.10564401146E-01	 1.95755290655E-03	 8.02146474669E+01
4.55262550826E+01	 2.05434066320E-03	 8.07326029829E+01	 9.99671220477E-01	-1.16206992290E-01	 9.99671220477E-01	-1.16206992290E-01	 2.05434066320E-03	 8.07326029829E+01
4.76704654698E+01	 2.15743972699E-03	 8.10847052987E+01	 9.99667924835E-01	-1.22159432783E-01	 9.99667924835E-01	-1.22159432783E-01	 2.15743972699E-03	 8.10847052987E+01
4.99156645761E+01	 2.26291322761E-03	 8.13315708890E+01	 9.99661445574E-01	-1.28217850545E-01	 9.99661445574E-01	-1.28217850545E-01	 2.26291322761E-03	 8.13315708890E+01
5.22666088010E+01	 2.37254275282E-03	 8.15475271545E+01	 9.99654017020E-01	-1.34506820653E-01	 9.99654017020E-01	-1.34506820653E-01	 2.37254275282E-03	 8.15475271545E+01
5.47282785625E+01	 2.48821177836E-03	 8.18593080694E+01	 9.99650693056E-01	-1.41176920859E-01	 9.99650693056E-01	-1.41176920859E-01	 2.48821177836E-03	 8.18593080694E+01
5.73058888481E+01	 2.60437538078E-03	 8.20490600823E+01	 9.99643077143E-01	-1.47838180461E-01	 9.99643077143E-01	-1.47838180461E-01	 2.60437538078E-03	 8.20490600823E+01
6.00049002624E+01	 2.72649139376E-03	 8.22130946360E+01	 9.99634240016E-01	-1.54832771570E-01	 9.99634240016E-01	-1.54832771570E-01	 2.72649139376E-03	 8.22130946360E+01
6.28310305951E+01	 2.85216606114E-03	 8.24542214112E+01	 9.99629457170E-01	-1.62062194746E-01	 9.99629457170E-01	-1.62062194746E-01	 2.85216606114E-03	 8.24542214112E+01
6.57902669346E+01	 2.98285306373E-03	 8.27380276309E+01	 9.99627327985E-01	-1.69597439547E-01	 9.99627327985E-01	-1.69597439547E-01	 2.98285306373E-03	 8.27380276309E+01
6.88888783508E+01	 3.12402341940E-03	 8.28969324380E+01	 9.99618507111E-01	-1.77687711421E-01	 9.99618507111E-01	-1.77687711421E-01	 3.12402341940E-03	 8.28969324380E+01
7.21334291765E+01	 3.27000570032E-03	 8.31010387946E+01	 9.99612482093E-01	-1.86073400905E-01	 9.99612482093E-01	-1.86073400905E-01	 3.27000570032E-03	 8.31010387946E+01
7.55307929136E+01	 3.41871023782E-03	 8.33021308059E+01	 9.99607029406E-01	-1.94617653637E-01	 9.99607029406E-01	-1.94617653637E-01	 3.41871023782E-03	 8.33021308059E+01
7.90881667944E+01	 3.57794060608E-03	 8.35614979358E+01	 9.99605104381E-01	-2.03788816996E-01	 9.99605104381E-01	-2.03788816996E-01	 3.57794060608E-03	 8.35614979358E+01
8.28130870285E+01	 3.74162004622E-03	 8.37821165874E+01	 9.99601666971E-01	-2.13203307288E-01	 9.99601666971E-01	-2.13203307288E-01	 3.74162004622E-03	 8.37821165874E+01
8.67134447689E+01	 3.91900828716E-03	 8.39303701964E+01	 9.99593212405E-01	-2.23375310019E-01	 9.99593212405E-01	-2.23375310019E-01	 3.91900828716E-03	 8.39303701964E+01
9.07975028283E+01	 4.10479070964E-03	 8.41110073172E+01	 9.99587182012E-01	-2.34043261921E-01	 9.99587182012E-01	-2.34043261921E-01	 4.10479070964E-03	 8.41110073172E+01
9.50739131840E+01	 4.29117884035E-03	 8.41988804534E+01	 9.99575382895E-01	-2.44711941823E-01	 9.99575382895E-01	-2.44711941823E-01	 4.29117884035E-03	 8.41988804534E+01
9.95517353073E+01	 4.48672773353E-03	 8.43295902450E+01	 9.99566656554E-01	-2.55924401263E-01	 9.99566656554E-01	-2.55924401263E-01	 4.48672773353E-03	 8.43295902450E+01
1.04240455355E+02	 4.70169389654E-03	 8.44939414358E+01	 9.99559823821E-01	-2.68263342650E-01	 9.99559823821E-01	-2.68263342650E-01	 4.70169389654E-03	 8.44939414358E+01
1.09150006267E+02	 4.91884969966E-03	 8.46234855010E+01	 9.99551099460E-01	-2.80716543667E-01	 9.99551099460E-01	-2.80716543667E-01	 4.91884969966E-03	 8.46234855010E+01
1.14290788806E+02	 5.11990166831E-03	 8.47791843565E+01	 9.99547121867E-01	-2.92265399702E-01	 9.99547121867E-01	-2.92265399702E-01	 5.11990166831E-03	 8.47791843565E+01
1.19673693595E+02	 5.37576268774E-03	 8.48224621090E+01	 9.99529218217E-01	-3.06897742501E-01	 9.99529218217E-01	-3.06897742501E-01	 5.37576268774E-03	 8.48224621090E+01
1.25310124187E+02	 5.62316094615E-03	 8.51886410179E+01	 9.99544061167E-01	-3.21196223551E-01	 9.99544061167E-01	-3.21196223551E-01	 5.62316094615E-03	 8.51886410179E+01
1.31212021222E+02	 5.87149402980E-03	 8.51749354923E+01	 9.99523250140E-01	-3.35381444465E-01	 9.99523250140E-01	-3.35381444465E-01	 5.87149402980E-03	 8.51749354923E+01
1.37391887726E+02	 6.14636027451E-03	 8.53078055241E+01	 9.99515982662E-01	-3.51152412441E-01	 9.99515982662E-01	-3.51152412441E-01	 6.14636027451E-03	 8.53078055241E+01
1.43862815595E+02	 6.42554453879E-03	 8.54997841428E+01	 9.99516360310E-01	-3.67201676248E-01	 9.99516360310E-01	-3.67201676248E-01	 6.42554453879E-03	 8.54997841428E+01
1.50638513331E+02	 6.73248037766E-03	 8.55045982299E+01	 9.99494849882E-01	-3.84753271284E-01	 9.99494849882E-01	-3.84753271284E-01	 6.73248037766E-03	 8.55045982299E+01
1.57733335087E+02	 7.03788293790E-03	 8.55689026328E+01	 9.99480883134E-01	-4.02247804261E-01	 9.99480883134E-01	-4.02247804261E-01	 7.03788293790E-03	 8.55689026328E+01
1.65162311067E+02	 7.35458329335E-03	 8.57210175200E+01	 9.99478161786E-01	-4.20435167672E-01	 9.99478161786E-01	-4.20435167672E-01	 7.35458329335E-03	 8.57210175200E+01
1.72941179378E+02	 7.69721017794E-03	 8.57381467768E+01	 9.99457459732E-01	-4.40041233166E-01	 9.99457459732E-01	-4.40041233166E-01	 7.69721017794E-03	 8.57381467768E+01
1.81086419361E+02	 8.05952456458E-03	 8.58376714438E+01	 9.99447345165E-01	-4.60818405953E-01	 9.99447345165E-01	-4.60818405953E-01	 8.05952456458E-03	 8.58376714438E+01
1.89615286510E+02	 8.44540226741E-03	 8.58653347819E+01	 9.99426576856E-01	-4.82909142488E-01	 9.99426576856E-01	-4.82909142488E-01	 8.44540226741E-03	 8.58653347819E+01
1.98545849021E+02	 8.81424970375E-03	 8.59863097856E+01	 9.99421726398E-01	-5.04078668498E-01	 9.99421726398E-01	-5.04078668498E-01	 8.81424970375E-03	 8.59863097856E+01
2.07897026073E+02	 9.22413166245E-03	 8.60559892767E+01	 9.99407916267E-01	-5.27571996746E-01	 9.99407916267E-01	-5.27571996746E-01	 9.22413166245E-03	 8.60559892767E+01
2.17688627907E+02	 9.64279545276E-03	 8.60359532002E+01	 9.99379688214E-01	-5.51520342259E-01	 9.99379688214E-01	-5.51520342259E-01	 9.64279545276E-03	 8.60359532002E+01
2.27941397793E+02	 1.00975868087E-02	 8.62741217690E+01	 9.99394625699E-01	-5.77685766332E-01	 9.99394625699E-01	-5.77685766332E-01	 1.00975868087E-02	 8.62741217690E+01
2.38677055974E+02	 1.05682346342E-02	 8.62285614830E+01	 9.99360497865E-01	-6.04601783706E-01	 9.99360497865E-01	-6.04601783706E-01	 1.05682346342E-02	 8.62285614830E+01
2.49918345680E+02	 1.10540633318E-02	 8.63218717124E+01	 9.99351752785E-01	-6.32469418553E-01	 9.99351752785E-01	-6.32469418553E-01	 1.10540633318E-02	 8.63218717124E+01
2.61689081309E+02	 1.15661938348E-02	 8.63839727409E+01	 9.99337192463E-01	-6.61828123210E-01	 9.99337192463E-01	-6.61828123210E-01	 1.15661938348E-02	 8.63839727409E+01
2.74014198878E+02	 1.20827211372E-02	 8.63549650262E+01	 9.99304595797E-01	-6.91386031495E-01	 9.99304595797E-01	-6.91386031495E-01	 1.20827211372E-02	 8.63549650262E+01
2.86919808847E+02	 1.26354599525E-02	 8.63576207914E+01	 9.99276851614E-01	-7.23038180344E-01	 9.99276851614E-01	-7.23038180344E-01	 1.26354599525E-02	 8.63576207914E+01
3.00433251438E+02	 1.32094144118E-02	 8.64047733147E+01	 9.99258641823E-01	-7.55936528309E-01	 9.99258641823E-01	-7.55936528309E-01	 1.32094144118E-02	 8.64047733147E+01
3.14583154548E+02	 1.38463126595E-02	 8.64557684439E+01	 9.99239604948E-01	-7.92445739178E-01	 9.99239604948E-01	-7.92445739178E-01	 1.38463126595E-02	 8.64557684439E+01
3.29399494403E+02	 1.44756997215E-02	 8.64573045382E+01	 9.99209973961E-01	-8.28494928392E-01	 9.99209973961E-01	-8.28494928392E-01	 1.44756997215E-02	 8.64573045382E+01
3.44913659057E+02	 1.51624062364E-02	 8.64446162388E+01	 9.99174337016E-01	-8.67819515045E-01	 9.99174337016E-01	-8.67819515045E-01	 1.51624062364E-02	 8.64446162388E+01
3.61158514890E+02	 1.58553488159E-02	 8.64754220726E+01	 9.99150600788E-01	-9.07535039344E-01	 9.99150600788E-01	-9.07535039344E-01	 1.58553488159E-02	 8.64754220726E+01
3.78168476233E+02	 1.65622407738E-02	 8.65364239880E+01	 9.99136189703E-01	-9.48075339849E-01	 9.99136189703E-01	-9.48075339849E-01	 1.65622407738E-02	 8.65364239880E+01
3.95979578274E+02	 1.73214749805E-02	 8.63963811813E+01	 9.99060859474E-01	-9.91465664324E-01	 9.99060859474E-01	-9.91465664324E-01	 1.73214749805E-02	 8.63963811813E+01
4.14629553400E+02	 1.81557113037E-02	 8.64538520222E+01	 9.99041380198E-01	-1.03930711731E+00	 9.99041380198E-01	-1.03930711731E+00	 1.81557113037E-02	 8.64538520222E+01
4.34157911127E+02	 1.89714582829E-02	 8.64508735360E+01	 9.99005047616E-01	-1.08604528203E+00	 9.99005047616E-01	-1.08604528203E+00	 1.89714582829E-02	 8.64508735360E+01
4.54606021806E+02	 1.98538227298E-02	 8.64462880305E+01	 9.98965928875E-01	-1.13660270380E+00	 9.98965928875E-01	-1.13660270380E+00	 1.98538227298E-02	 8.64462880305E+01
4.76017204260E+02	 2.07473372989E-02	 8.64628797995E+01	 9.98934647640E-01	-1.18782080883E+00	 9.98934647640E-01	-1.18782080883E+00	 2.07473372989E-02	 8.64628797995E+01
4.98436817558E+02	 2.17072728102E-02	 8.64400850443E+01	 9.98887129789E-01	-1.24281566334E+00	 9.98887129789E-01	-1.24281566334E+00	 2.17072728102E-02	 8.64400850443E+01
5.21912357104E+02	 2.27008538407E-02	 8.64258085286E+01	 9.98841800689E-01	-1.29974992448E+00	 9.98841800689E-01	-1.29974992448E+00	 2.27008538407E-02	 8.64258085286E+01
5.46493555256E+02	 2.37399012031E-02	 8.64116656012E+01	 9.98795249024E-01	-1.35929443375E+00	 9.98795249024E-01	-1.35929443375E+00	 2.37399012031E-02	 8.64116656012E+01
5.72232486683E+02	 2.48317223605E-02	 8.64102545495E+01	 9.98752768205E-01	-1.42188055191E+00	 9.98752768205E-01	-1.42188055191E+00	 2.48317223605E-02	 8.64102545495E+01
5.99183678684E+02	 2.59529444075E-02	 8.63322318056E+01	 9.98675667015E-01	-1.48608292861E+00	 9.98675667015E-01	-1.48608292861E+00	 2.59529444075E-02	 8.63322318056E+01
6.27404226703E+02	 2.71631897672E-02	 8.63532722591E+01	 9.98640295508E-01	-1.55549065958E+00	 9.98640295508E-01	-1.55549065958E+00	 2.71631897672E-02	 8.63532722591E+01
6.56953915282E+02	 2.84104122094E-02	 8.63091284198E+01	 9.98573686060E-01	-1.62695935559E+00	 9.98573686060E-01	-1.62695935559E+00	 2.84104122094E-02	 8.63091284198E+01
6.87895344716E+02	 2.97173729076E-02	 8.62819308197E+01	 9.98513373188E-01	-1.70187620372E+00	 9.98513373188E-01	-1.70187620372E+00	 2.97173729076E-02	 8.62819308197E+01
7.20294063670E+02	 3.10920219899E-02	 8.62324167304E+01	 9.98439102003E-01	-1.78065720176E+00	 9.98439102003E-01	-1.78065720176E+00	 3.10920219899E-02	 8.62324167304E+01
7.54218708040E+02	 3.25107202744E-02	 8.62233745663E+01	 9.98385792591E-01	-1.86201489422E+00	 9.98385792591E-01	-1.86201489422E+00	 3.25107202744E-02	 8.62233745663E+01
7.89741146357E+02	 3.39837993930E-02	 8.61678437786E+01	 9.98304742920E-01	-1.94644819485E+00	 9.98304742920E-01	-1.94644819485E+00	 3.39837993930E-02	 8.61678437786E+01
8.26936632042E+02	 3.55431980611E-02	 8.61121894464E+01	 9.98220138780E-01	-2.03583986029E+00	 9.98220138780E-01	-2.03583986029E+00	 3.55431980611E-02	 8.61121894464E+01
8.65883962824E+02	 3.71639098854E-02	 8.60650720601E+01	 9.98138528963E-01	-2.12876701538E+00	 9.98138528963E-01	-2.12876701538E+00	 3.71639098854E-02	 8.60650720601E+01
9.06665647674E+02	 3.88619021180E-02	 8.60177203837E+01	 9.98054351713E-01	-2.22613720494E+00	 9.98054351713E-01	-2.22613720494E+00	 3.88619021180E-02	 8.60177203837E+01
9.49368081597E+02	 4.06711785949E-02	 8.59416134822E+01	 9.97946543044E-01	-2.32986857160E+00	 9.97946543044E-01	-2.32986857160E+00	 4.06711785949E-02	 8.59416134822E+01
9.94081728659E+02	 4.25127075330E-02	 8.58767977483E+01	 9.97844620927E-01	-2.43547540520E+00	 9.97844620927E-01	-2.43547540520E+00	 4.25127075330E-02	 8.58767977483E+01
1.04090131363E+03	 4.45169182157E-02	 8.57855858295E+01	 9.97716763435E-01	-2.55039805547E+00	 9.97716763435E-01	-2.55039805547E+00	 4.45169182157E-02	 8.57855858295E+01
1.08992602266E+03	 4.65493985732E-02	 8.57155895001E+01	 9.97602965742E-01	-2.66698442991E+00	 9.97602965742E-01	-2.66698442991E+00	 4.65493985732E-02	 8.57155895001E+01
1.14125971341E+03	 4.86506756418E-02	 8.55626959935E+01	 9.97416092054E-01	-2.78742218476E+00	 9.97416092054E-01	-2.78742218476E+00	 4.86506756418E-02	 8.55626959935E+01
1.19501113503E+03	 5.09361255272E-02	 8.55108966062E+01	 9.97306872953E-01	-2.91859074005E+00	 9.97306872953E-01	-2.91859074005E+00	 5.09361255272E-02	 8.55108966062E+01
1.25129415862E+03	 5.32610616540E-02	 8.53708730916E+01	 9.97115742972E-01	-3.05192089991E+00	 9.97115742972E-01	-3.05192089991E+00	 5.32610616540E-02	 8.53708730916E+01
1.31022801837E+03	 5.57448190965E-02	 8.52567498748E+01	 9.96939475111E-01	-3.19443067075E+00	 9.96939475111E-01	-3.19443067075E+00	 5.57448190965E-02	 8.52567498748E+01
1.37193756425E+03	 5.83367492369E-02	 8.51060975520E+01	 9.96719447190E-01	-3.34312193540E+00	 9.96719447190E-01	-3.34312193540E+00	 5.83367492369E-02	 8.51060975520E+01
1.43655352641E+03	 6.10741860161E-02	 8.49521751965E+01	 9.96485102009E-01	-3.50019331646E+00	 9.96485102009E-01	-3.50019331646E+00	 6.10741860161E-02	 8.49521751965E+01
1.50421279220E+03	 6.39486755596E-02	 8.47828212069E+01	 9.96222654581E-01	-3.66514416601E+00	 9.96222654581E-01	-3.66514416601E+00	 6.39486755596E-02	 8.47828212069E+01
1.57505869613E+03	 6.69647336654E-02	 8.46002829808E+01	 9.95932255636E-01	-3.83824201178E+00	 9.95932255636E-01	-3.83824201178E+00	 6.69647336654E-02	 8.46002829808E+01
1.64924132350E+03	 7.01347407009E-02	 8.43822462687E+01	 9.95584111541E-01	-4.02016044395E+00	 9.95584111541E-01	-4.02016044395E+00	 7.01347407009E-02	 8.43822462687E+01
1.72691782842E+03	 7.34669008264E-02	 8.41496924085E+01	 9.95198700281E-01	-4.21141257358E+00	 9.95198700281E-01	-4.21141257358E+00	 7.34669008264E-02	 8.41496924085E+01
1.80825276666E+03	 7.69701513251E-02	 8.38804766616E+01	 9.94743144847E-01	-4.41246796056E+00	 9.94743144847E-01	-4.41246796056E+00	 7.69701513251E-02	 8.38804766616E+01
1.89341844431E+03	 8.06959248062E-02	 8.35824407873E+01	 9.94219544719E-01	-4.62630190711E+00	 9.94219544719E-01	-4.62630190711E+00	 8.06959248062E-02	 8.35824407873E+01
1.98259528278E+03	 8.45918880320E-02	 8.32400139691E+01	 9.93600062697E-01	-4.84985440937E+00	 9.93600062697E-01	-4.84985440937E+00	 8.45918880320E-02	 8.32400139691E+01
2.07597220103E+03	 8.88724678164E-02	 8.28398826111E+01	 9.92846273592E-01	-5.09542538105E+00	 9.92846273592E-01	-5.09542538105E+00	 8.88724678164E-02	 8.28398826111E+01
2.17374701578E+03	 9.27346887554E-02	 8.23112641221E+01	 9.91859628345E-01	-5.31637775688E+00	 9.91859628345E-01	-5.31637775688E+00	 9.27346887554E-02	 8.23112641221E+01
2.27612686059E+03	 9.70333833000E-02	 8.21901600751E+01	 9.91486043804E-01	-5.56407452886E+00	 9.91486043804E-01	-5.56407452886E+00	 9.70333833000E-02	 8.21901600751E+01
2.38332862468E+03	 1.01969013762E-01	 8.18867972386E+01	 9.90765379019E-01	-5.84797701846E+00	 9.90765379019E-01	-5.84797701846E+00	 1.01969013762E-01	 8.18867972386E+01
2.49557941236E+03	 1.07054533655E-01	 8.14262833338E+01	 9.89717594924E-01	-6.13998540057E+00	 9.89717594924E-01	-6.13998540057E+00	 1.07054533655E-01	 8.14262833338E+01
2.61311702419E+03	 1.12380918119E-01	 8.09909616872E+01	 9.88652595354E-01	-6.44610147195E+00	 9.88652595354E-01	-6.44610147195E+00	 1.12380918119E-01	 8.09909616872E+01
2.73619046074E+03	 1.18013371290E-01	 8.04933542161E+01	 9.87392781931E-01	-6.76969508975E+00	 9.87392781931E-01	-6.76969508975E+00	 1.18013371290E-01	 8.04933542161E+01
2.86506045008E+03	 1.24012144694E-01	 7.99447866760E+01	 9.85938480646E-01	-7.11428120085E+00	 9.85938480646E-01	-7.11428120085E+00	 1.24012144694E-01	 7.99447866760E+01
3.00000000000E+03	 1.30151350196E-01	 7.94056552329E+01	 9.84419420248E-01	-7.46713867195E+00	 9.84419420248E-01	-7.46713867195E+00	 1.30151350196E-01	 7.94056552329E+01
