!--------------------------------------------------
! S-parameter Generated by TDK Corporation
! Copyright(C) 2015 TDK Corporation.
! All Rights Reserved.
!--------------------------------------------------
! TDK P/N: CGJ3E3X7R1E474K080AB (Multilayer Ceramic Chip Capacitors)
! Property: C=470nF
! Size(LxWxT): 1.6x0.8x0.8mm, 0.063x0.031x0.031inches
! Model Type: s2p (Touchstone File Format Version 1.0)
! Frequency: DC=Yes Start=0.00004MHz Stop=3000MHz 396points Log-sweep
! Note: This model was converted from impedance.
! Model Generated on Jun. 23, 2015
! Hash(MD5):
!--------------------------------------------------
! Port Assignments:
!
!  1 ---| |--- 2
!
!--------------------------------------------------
! Applicable Conditions:
!   Temperature = 25 degC
!   DC Bias Voltage = 0 V
!   Small Signal Operation
!--------------------------------------------------
! Terms and conditions regarding TDK Simulation Models
! (1)This simulation model is being provided solely for informational purposes. Please refer to the specifications of the products in terms of detailed characteristics of such products.
! (2)In no event shall TDK Corporation of any of its subsidiaries be liable for any loss or damage arising, directly or indirectly, 
!    From any information contained in this simulation model, including, but not limited to loss or damages arising from any inaccuracies, omissions or errors in connection with such information.
! (3)Any and all copyrights on this simulation model are owned by TDK Corporation.
!    Duplication or redistribution of this simulation model without prior written permission from TDK Corporation is prohibited.
! (4)This simulation model is subject to any modification or change without any prior notice.
! (5)Neither TDK Corporation nor any of its subsidiaries shall make any warranty, express or implied, 
!    Including but not limited to the correctness, implied warranties of merchantability and fitness for a particular purpose with respect to this simulation models.
! (6)The use of this simulation model shall be deemed to have consented to the terms and conditions hereof.
!--------------------------------------------------
# MHz S MA R 50
0.00000000000E+00	 9.99999528302E-01	 0.00000000000E+00	 4.71697890709E-07	 0.00000000000E+00	 4.71697890709E-07	 0.00000000000E+00	 9.99999528302E-01	 0.00000000000E+00
4.00000000000E-05	 9.99779795468E-01	-7.03197327057E-01	 1.22736557864E-02	 8.86204085439E+01	 1.22736557864E-02	 8.86204085439E+01	 9.99779795468E-01	-7.03197327057E-01
4.18839330257E-05	 9.99769701529E-01	-7.36029258011E-01	 1.28466307350E-02	 8.86048238291E+01	 1.28466307350E-02	 8.86048238291E+01	 9.99769701529E-01	-7.36029258011E-01
4.38565961426E-05	 9.99757119019E-01	-7.70343586731E-01	 1.34454917283E-02	 8.85797974428E+01	 1.34454917283E-02	 8.85797974428E+01	 9.99757119019E-01	-7.70343586731E-01
4.59221683893E-05	 9.99741283850E-01	-8.06602211068E-01	 1.40783043037E-02	 8.85437446204E+01	 1.40783043037E-02	 8.85437446204E+01	 9.99741283850E-01	-8.06602211068E-01
4.80850256303E-05	 9.99724229198E-01	-8.44842435541E-01	 1.47456942268E-02	 8.85060120930E+01	 1.47456942268E-02	 8.85060120930E+01	 9.99724229198E-01	-8.44842435541E-01
5.03497498260E-05	 9.99702659538E-01	-8.84521163647E-01	 1.54382216756E-02	 8.84541861896E+01	 1.54382216756E-02	 8.84541861896E+01	 9.99702659538E-01	-8.84521163647E-01
5.27211387394E-05	 9.99682123237E-01	-9.25981723844E-01	 1.61618115265E-02	 8.84100577056E+01	 1.61618115265E-02	 8.84100577056E+01	 9.99682123237E-01	-9.25981723844E-01
5.52042161000E-05	 9.99658928365E-01	-9.69428980445E-01	 1.69200780974E-02	 8.83602914658E+01	 1.69200780974E-02	 8.83602914658E+01	 9.99658928365E-01	-9.69428980445E-01
5.78042422467E-05	 9.99635260095E-01	-1.01498955135E+00	 1.77152022194E-02	 8.83128001469E+01	 1.77152022194E-02	 8.83128001469E+01	 9.99635260095E-01	-1.01498955135E+00
6.05267252716E-05	 9.99611281334E-01	-1.06219938446E+00	 1.85390832677E-02	 8.82675132768E+01	 1.85390832677E-02	 8.82675132768E+01	 9.99611281334E-01	-1.06219938446E+00
6.33774326886E-05	 9.99585182509E-01	-1.11165077898E+00	 1.94020723368E-02	 8.82191516561E+01	 1.94020723368E-02	 8.82191516561E+01	 9.99585182509E-01	-1.11165077898E+00
6.63624036517E-05	 9.99559581794E-01	-1.16362820034E+00	 2.03090976254E-02	 8.81756500759E+01	 2.03090976254E-02	 8.81756500759E+01	 9.99559581794E-01	-1.16362820034E+00
6.94879617494E-05	 9.99529574815E-01	-1.21825042129E+00	 2.12622834286E-02	 8.81231815177E+01	 2.12622834286E-02	 8.81231815177E+01	 9.99529574815E-01	-1.21825042129E+00
7.27607284001E-05	 9.99497131620E-01	-1.27496837315E+00	 2.22520240884E-02	 8.80676715840E+01	 2.22520240884E-02	 8.80676715840E+01	 9.99497131620E-01	-1.27496837315E+00
7.61876368803E-05	 9.99461447020E-01	-1.33424910486E+00	 2.32864708620E-02	 8.80077509923E+01	 2.32864708620E-02	 8.80077509923E+01	 9.99461447020E-01	-1.33424910486E+00
7.97759470121E-05	 9.99423174271E-01	-1.39651291549E+00	 2.43729412734E-02	 8.79457188217E+01	 2.43729412734E-02	 8.79457188217E+01	 9.99423174271E-01	-1.39651291549E+00
8.35332605429E-05	 9.99383362269E-01	-1.46203300290E+00	 2.55161810081E-02	 8.78843208441E+01	 2.55161810081E-02	 8.78843208441E+01	 9.99383362269E-01	-1.46203300290E+00
8.74675372500E-05	 9.99341108005E-01	-1.53039504905E+00	 2.67089660608E-02	 8.78213373179E+01	 2.67089660608E-02	 8.78213373179E+01	 9.99341108005E-01	-1.53039504905E+00
9.15871118026E-05	 9.99294010880E-01	-1.60161361577E+00	 2.79515692207E-02	 8.77520276826E+01	 2.79515692207E-02	 8.77520276826E+01	 9.99294010880E-01	-1.60161361577E+00
9.59007114190E-05	 9.99242177440E-01	-1.67633892638E+00	 2.92553192406E-02	 8.76776476505E+01	 2.92553192406E-02	 8.76776476505E+01	 9.99242177440E-01	-1.67633892638E+00
1.00417474355E-04	 9.99181371187E-01	-1.75508205284E+00	 3.06291644379E-02	 8.75911061071E+01	 3.06291644379E-02	 8.75911061071E+01	 9.99181371187E-01	-1.75508205284E+00
1.05146969262E-04	 9.99120333526E-01	-1.83697410201E+00	 3.20578403712E-02	 8.75093226684E+01	 3.20578403712E-02	 8.75093226684E+01	 9.99120333526E-01	-1.83697410201E+00
1.10099215461E-04	 9.99050553131E-01	-1.92247062413E+00	 3.35493739210E-02	 8.74173065935E+01	 3.35493739210E-02	 8.74173065935E+01	 9.99050553131E-01	-1.92247062413E+00
1.15284704164E-04	 9.98981215332E-01	-2.01206891037E+00	 3.51123138798E-02	 8.73315500862E+01	 3.51123138798E-02	 8.73315500862E+01	 9.98981215332E-01	-2.01206891037E+00
1.20714420702E-04	 9.98906612831E-01	-2.10629191807E+00	 3.67558234851E-02	 8.72424948374E+01	 3.67558234851E-02	 8.72424948374E+01	 9.98906612831E-01	-2.10629191807E+00
1.26399867798E-04	 9.98823207398E-01	-2.20504213358E+00	 3.84782198686E-02	 8.71452337270E+01	 3.84782198686E-02	 8.71452337270E+01	 9.98823207398E-01	-2.20504213358E+00
1.32353089933E-04	 9.98732643213E-01	-2.30748999797E+00	 4.02649998119E-02	 8.70429155798E+01	 4.02649998119E-02	 8.70429155798E+01	 9.98732643213E-01	-2.30748999797E+00
1.38586698862E-04	 9.98635619175E-01	-2.41502728775E+00	 4.21403884950E-02	 8.69375068272E+01	 4.21403884950E-02	 8.69375068272E+01	 9.98635619175E-01	-2.41502728775E+00
1.45113900335E-04	 9.98530324387E-01	-2.52793465277E+00	 4.41092643440E-02	 8.68271072183E+01	 4.41092643440E-02	 8.68271072183E+01	 9.98530324387E-01	-2.52793465277E+00
1.51948522069E-04	 9.98416095874E-01	-2.64643832398E+00	 4.61755390452E-02	 8.67115712304E+01	 4.61755390452E-02	 8.67115712304E+01	 9.98416095874E-01	-2.64643832398E+00
1.59105043042E-04	 9.98293168354E-01	-2.76944931012E+00	 4.83201942262E-02	 8.65915661544E+01	 4.83201942262E-02	 8.65915661544E+01	 9.98293168354E-01	-2.76944931012E+00
1.66598624171E-04	 9.98151682151E-01	-2.89859346300E+00	 5.05716229767E-02	 8.64568313231E+01	 5.05716229767E-02	 8.64568313231E+01	 9.98151682151E-01	-2.89859346300E+00
1.74445140423E-04	 9.98005196399E-01	-3.03409054321E+00	 5.29334457170E-02	 8.63240019793E+01	 5.29334457170E-02	 8.63240019793E+01	 9.98005196399E-01	-3.03409054321E+00
1.82661214454E-04	 9.97844930598E-01	-3.17640000426E+00	 5.54136993849E-02	 8.61838300260E+01	 5.54136993849E-02	 8.61838300260E+01	 9.97844930598E-01	-3.17640000426E+00
1.91264251815E-04	 9.97667567968E-01	-3.32379823441E+00	 5.79823370906E-02	 8.60336349380E+01	 5.79823370906E-02	 8.60336349380E+01	 9.97667567968E-01	-3.32379823441E+00
2.00272477830E-04	 9.97478787794E-01	-3.47836639036E+00	 6.06754609786E-02	 8.58804505789E+01	 6.06754609786E-02	 8.58804505789E+01	 9.97478787794E-01	-3.47836639036E+00
2.09704976209E-04	 9.97267362079E-01	-3.64078547449E+00	 6.35049583636E-02	 8.57146361688E+01	 6.35049583636E-02	 8.57146361688E+01	 9.97267362079E-01	-3.64078547449E+00
2.19581729467E-04	 9.97036144702E-01	-3.81133788625E+00	 6.64756032443E-02	 8.55403309365E+01	 6.64756032443E-02	 8.55403309365E+01	 9.97036144702E-01	-3.81133788625E+00
2.29923661267E-04	 9.96800459988E-01	-3.98888663728E+00	 6.95673205947E-02	 8.53710775050E+01	 6.95673205947E-02	 8.53710775050E+01	 9.96800459988E-01	-3.98888663728E+00
2.40752680738E-04	 9.96535173273E-01	-4.17422267231E+00	 7.27940293838E-02	 8.51865230498E+01	 7.27940293838E-02	 8.51865230498E+01	 9.96535173273E-01	-4.17422267231E+00
2.52091728895E-04	 9.96241636657E-01	-4.36877653388E+00	 7.61804437852E-02	 8.49898322084E+01	 7.61804437852E-02	 8.49898322084E+01	 9.96241636657E-01	-4.36877653388E+00
2.63964827234E-04	 9.95932265752E-01	-4.57277799762E+00	 7.97302395958E-02	 8.47915145933E+01	 7.97302395958E-02	 8.47915145933E+01	 9.95932265752E-01	-4.57277799762E+00
2.76397128626E-04	 9.95582851494E-01	-4.78529314839E+00	 8.34272577551E-02	 8.45749942360E+01	 8.34272577551E-02	 8.45749942360E+01	 9.95582851494E-01	-4.78529314839E+00
2.89414970596E-04	 9.95216699369E-01	-5.00703672240E+00	 8.72834486905E-02	 8.43579905164E+01	 8.72834486905E-02	 8.43579905164E+01	 9.95216699369E-01	-5.00703672240E+00
3.03045931128E-04	 9.94811405777E-01	-5.23952201084E+00	 9.13250967023E-02	 8.41266589469E+01	 9.13250967023E-02	 8.41266589469E+01	 9.94811405777E-01	-5.23952201084E+00
3.17318887077E-04	 9.94348925427E-01	-5.48371090068E+00	 9.55687994859E-02	 8.38720981816E+01	 9.55687994859E-02	 8.38720981816E+01	 9.94348925427E-01	-5.48371090068E+00
3.32264075353E-04	 9.93866779972E-01	-5.73848745175E+00	 9.99944319800E-02	 8.36186910448E+01	 9.99944319800E-02	 8.36186910448E+01	 9.93866779972E-01	-5.73848745175E+00
3.47913156973E-04	 9.93353401026E-01	-6.00387798966E+00	 1.04602223848E-01	 8.33599436553E+01	 1.04602223848E-01	 8.33599436553E+01	 9.93353401026E-01	-6.00387798966E+00
3.64299284136E-04	 9.92787408397E-01	-6.28195877683E+00	 1.09427996932E-01	 8.30855009285E+01	 1.09427996932E-01	 8.30855009285E+01	 9.92787408397E-01	-6.28195877683E+00
3.81457170452E-04	 9.92153661045E-01	-6.57421904155E+00	 1.14497209895E-01	 8.27898836416E+01	 1.14497209895E-01	 8.27898836416E+01	 9.92153661045E-01	-6.57421904155E+00
3.99423164484E-04	 9.91467193203E-01	-6.87890929089E+00	 1.19778826553E-01	 8.24828178372E+01	 1.19778826553E-01	 8.24828178372E+01	 9.91467193203E-01	-6.87890929089E+00
4.18235326755E-04	 9.90732115359E-01	-7.19579789976E+00	 1.25268202858E-01	 8.21676120572E+01	 1.25268202858E-01	 8.21676120572E+01	 9.90732115359E-01	-7.19579789976E+00
4.37933510370E-04	 9.89945807048E-01	-7.52800661578E+00	 1.31018662666E-01	 8.18443824337E+01	 1.31018662666E-01	 8.18443824337E+01	 9.89945807048E-01	-7.52800661578E+00
4.58559445451E-04	 9.89067971092E-01	-7.87623267728E+00	 1.37041845180E-01	 8.14972803336E+01	 1.37041845180E-01	 8.14972803336E+01	 9.89067971092E-01	-7.87623267728E+00
4.80156827539E-04	 9.88108358275E-01	-8.24105832536E+00	 1.43346721347E-01	 8.11332337471E+01	 1.43346721347E-01	 8.11332337471E+01	 9.88108358275E-01	-8.24105832536E+00
5.02771410163E-04	 9.87084012690E-01	-8.61834341157E+00	 1.49860693516E-01	 8.07605759195E+01	 1.49860693516E-01	 8.07605759195E+01	 9.87084012690E-01	-8.61834341157E+00
5.26451101762E-04	 9.85945113209E-01	-9.01381915279E+00	 1.56681962963E-01	 8.03625094173E+01	 1.56681962963E-01	 8.03625094173E+01	 9.85945113209E-01	-9.01381915279E+00
5.51246067188E-04	 9.84716249382E-01	-9.42835143782E+00	 1.63823739615E-01	 7.99508564737E+01	 1.63823739615E-01	 7.99508564737E+01	 9.84716249382E-01	-9.42835143782E+00
5.77208833970E-04	 9.83351400155E-01	-9.86152008900E+00	 1.71277704244E-01	 7.95118544705E+01	 1.71277704244E-01	 7.95118544705E+01	 9.83351400155E-01	-9.86152008900E+00
6.04394403597E-04	 9.81910684533E-01	-1.03103476772E+01	 1.78990438760E-01	 7.90679811640E+01	 1.78990438760E-01	 7.90679811640E+01	 9.81910684533E-01	-1.03103476772E+01
6.32860368034E-04	 9.80325169308E-01	-1.07802258713E+01	 1.87053272638E-01	 7.85989712671E+01	 1.87053272638E-01	 7.85989712671E+01	 9.80325169308E-01	-1.07802258713E+01
6.62667031734E-04	 9.78593941557E-01	-1.12718871909E+01	 1.95476432272E-01	 7.81076658473E+01	 1.95476432272E-01	 7.81076658473E+01	 9.78593941557E-01	-1.12718871909E+01
6.93877539388E-04	 9.76703618329E-01	-1.17868703805E+01	 2.04283695146E-01	 7.75931052540E+01	 2.04283695146E-01	 7.75931052540E+01	 9.76703618329E-01	-1.17868703805E+01
7.26558009694E-04	 9.74672631679E-01	-1.23176437368E+01	 2.13343725828E-01	 7.70626948442E+01	 2.13343725828E-01	 7.70626948442E+01	 9.74672631679E-01	-1.23176437368E+01
7.60777675433E-04	 9.72462178686E-01	-1.28723884781E+01	 2.22793338175E-01	 7.65087224750E+01	 2.22793338175E-01	 7.65087224750E+01	 9.72462178686E-01	-1.28723884781E+01
7.96609030133E-04	 9.70056164941E-01	-1.34519549846E+01	 2.32643438863E-01	 7.59300713985E+01	 2.32643438863E-01	 7.59300713985E+01	 9.70056164941E-01	-1.34519549846E+01
8.34127981644E-04	 9.67379779297E-01	-1.40610240436E+01	 2.42969727814E-01	 7.53122315807E+01	 2.42969727814E-01	 7.53122315807E+01	 9.67379779297E-01	-1.40610240436E+01
8.73414012952E-04	 9.64555305297E-01	-1.46865553166E+01	 2.53546117474E-01	 7.46870295454E+01	 2.53546117474E-01	 7.46870295454E+01	 9.64555305297E-01	-1.46865553166E+01
9.14550350555E-04	 9.61436797202E-01	-1.53358708856E+01	 2.64493384078E-01	 7.40239400938E+01	 2.64493384078E-01	 7.40239400938E+01	 9.61436797202E-01	-1.53358708856E+01
9.57624140782E-04	 9.58113444563E-01	-1.60173140283E+01	 2.75944845313E-01	 7.33462898844E+01	 2.75944845313E-01	 7.33462898844E+01	 9.58113444563E-01	-1.60173140283E+01
1.00272663441E-03	 9.54505480660E-01	-1.67268916937E+01	 2.87827630634E-01	 7.26396702601E+01	 2.87827630634E-01	 7.26396702601E+01	 9.54505480660E-01	-1.67268916937E+01
1.04995337997E-03	 9.50652069242E-01	-1.74608023550E+01	 3.00071086692E-01	 7.19147367630E+01	 3.00071086692E-01	 7.19147367630E+01	 9.50652069242E-01	-1.74608023550E+01
1.09940442617E-03	 9.46405510435E-01	-1.82168976546E+01	 3.12634376874E-01	 7.11463465376E+01	 3.12634376874E-01	 7.11463465376E+01	 9.46405510435E-01	-1.82168976546E+01
1.15118453384E-03	 9.41856037855E-01	-1.90074821642E+01	 3.25711742779E-01	 7.03557099415E+01	 3.25711742779E-01	 7.03557099415E+01	 9.41856037855E-01	-1.90074821642E+01
1.20540339789E-03	 9.37001158275E-01	-1.98267170328E+01	 3.39197032716E-01	 6.95446404876E+01	 3.39197032716E-01	 6.95446404876E+01	 9.37001158275E-01	-1.98267170328E+01
1.26217587966E-03	 9.31717214555E-01	-2.06740400505E+01	 3.53072365771E-01	 6.86951939903E+01	 3.53072365771E-01	 6.86951939903E+01	 9.31717214555E-01	-2.06740400505E+01
1.32162225026E-03	 9.26092910773E-01	-2.15475480903E+01	 3.67295228655E-01	 6.78253149382E+01	 3.67295228655E-01	 6.78253149382E+01	 9.26092910773E-01	-2.15475480903E+01
1.38386844538E-03	 9.19984655257E-01	-2.24527981444E+01	 3.81945386173E-01	 6.69156709503E+01	 3.81945386173E-01	 6.69156709503E+01	 9.19984655257E-01	-2.24527981444E+01
1.44904633206E-03	 9.13485420874E-01	-2.33926919676E+01	 3.97054328676E-01	 6.59839317720E+01	 3.97054328676E-01	 6.59839317720E+01	 9.13485420874E-01	-2.33926919676E+01
1.51729398808E-03	 9.06487081166E-01	-2.43579306258E+01	 4.12460194672E-01	 6.50169996166E+01	 4.12460194672E-01	 6.50169996166E+01	 9.06487081166E-01	-2.43579306258E+01
1.58875599443E-03	 8.99038032359E-01	-2.53467953681E+01	 4.28121861646E-01	 6.40248337754E+01	 4.28121861646E-01	 6.40248337754E+01	 8.99038032359E-01	-2.53467953681E+01
1.66358374162E-03	 8.91085832249E-01	-2.63687831022E+01	 4.44173772912E-01	 6.30032549056E+01	 4.44173772912E-01	 6.30032549056E+01	 8.91085832249E-01	-2.63687831022E+01
1.74193575042E-03	 8.82593348635E-01	-2.74215598633E+01	 4.60561502821E-01	 6.19503350981E+01	 4.60561502821E-01	 6.19503350981E+01	 8.82593348635E-01	-2.74215598633E+01
1.82397800764E-03	 8.73517709484E-01	-2.85014555366E+01	 4.77210376768E-01	 6.08637194244E+01	 4.77210376768E-01	 6.08637194244E+01	 8.73517709484E-01	-2.85014555366E+01
1.90988431781E-03	 8.64040372008E-01	-2.96040963318E+01	 4.94033753144E-01	 5.97673922115E+01	 4.94033753144E-01	 5.97673922115E+01	 8.64040372008E-01	-2.96040963318E+01
1.99983667135E-03	 8.53984002989E-01	-3.07344745711E+01	 5.11090447795E-01	 5.86421061349E+01	 5.11090447795E-01	 5.86421061349E+01	 8.53984002989E-01	-3.07344745711E+01
2.09402563013E-03	 8.43321205498E-01	-3.18950674877E+01	 5.28395947438E-01	 5.74872868829E+01	 5.28395947438E-01	 5.74872868829E+01	 8.43321205498E-01	-3.18950674877E+01
2.19265073117E-03	 8.32027253294E-01	-3.30760218072E+01	 5.45783435971E-01	 5.63024975994E+01	 5.45783435971E-01	 5.63024975994E+01	 8.32027253294E-01	-3.30760218072E+01
2.29592090932E-03	 8.20271072587E-01	-3.42689834901E+01	 5.63112156044E-01	 5.51070664893E+01	 5.63112156044E-01	 5.51070664893E+01	 8.20271072587E-01	-3.42689834901E+01
2.40405493996E-03	 8.07964646929E-01	-3.54852713516E+01	 5.80527843953E-01	 5.38929195635E+01	 5.80527843953E-01	 5.38929195635E+01	 8.07964646929E-01	-3.54852713516E+01
2.51728190239E-03	 7.95045863132E-01	-3.67241185290E+01	 5.97997689718E-01	 5.26551810700E+01	 5.97997689718E-01	 5.26551810700E+01	 7.95045863132E-01	-3.67241185290E+01
2.63584166516E-03	 7.81442714548E-01	-3.79836189665E+01	 6.15473105384E-01	 5.13885518514E+01	 6.15473105384E-01	 5.13885518514E+01	 7.81442714548E-01	-3.79836189665E+01
2.75998539425E-03	 7.67569149669E-01	-3.92449716276E+01	 6.32674762743E-01	 5.01320439766E+01	 6.32674762743E-01	 5.01320439766E+01	 7.67569149669E-01	-3.92449716276E+01
2.88997608512E-03	 7.53141360677E-01	-4.05157494402E+01	 6.49695687873E-01	 4.88593285073E+01	 6.49695687873E-01	 4.88593285073E+01	 7.53141360677E-01	-4.05157494402E+01
3.02608911988E-03	 7.38192469671E-01	-4.18016736063E+01	 6.66593825704E-01	 4.75739458186E+01	 6.66593825704E-01	 4.75739458186E+01	 7.38192469671E-01	-4.18016736063E+01
3.16861285067E-03	 7.22744229938E-01	-4.30986142200E+01	 6.83296560401E-01	 4.62779697527E+01	 6.83296560401E-01	 4.62779697527E+01	 7.22744229938E-01	-4.30986142200E+01
3.31784921055E-03	 7.07009447179E-01	-4.43873945842E+01	 6.99547606831E-01	 4.49887180664E+01	 6.99547606831E-01	 4.49887180664E+01	 7.07009447179E-01	-4.43873945842E+01
3.47411435310E-03	 6.90937685734E-01	-4.56805084066E+01	 7.15496757287E-01	 4.37011922632E+01	 7.15496757287E-01	 4.37011922632E+01	 6.90937685734E-01	-4.56805084066E+01
3.63773932222E-03	 6.74409301109E-01	-4.69735967121E+01	 7.31082308655E-01	 4.24052202386E+01	 7.31082308655E-01	 4.24052202386E+01	 6.74409301109E-01	-4.69735967121E+01
3.80907075343E-03	 6.57576977135E-01	-4.82694434756E+01	 7.46326732279E-01	 4.11124298969E+01	 7.46326732279E-01	 4.11124298969E+01	 6.57576977135E-01	-4.82694434756E+01
3.98847160817E-03	 6.40622297189E-01	-4.95518360618E+01	 7.61036723814E-01	 3.98355055891E+01	 7.61036723814E-01	 3.98355055891E+01	 6.40622297189E-01	-4.95518360618E+01
4.17632194279E-03	 6.23489924693E-01	-5.08155184578E+01	 7.75160397551E-01	 3.85687996367E+01	 7.75160397551E-01	 3.85687996367E+01	 6.23489924693E-01	-5.08155184578E+01
4.37301971364E-03	 6.06195840772E-01	-5.20727285378E+01	 7.88837028826E-01	 3.73124284359E+01	 7.88837028826E-01	 3.73124284359E+01	 6.06195840772E-01	-5.20727285378E+01
4.57898162016E-03	 5.88701300897E-01	-5.33228786353E+01	 8.02060363187E-01	 3.60625019018E+01	 8.02060363187E-01	 3.60625019018E+01	 5.88701300897E-01	-5.33228786353E+01
4.79464398762E-03	 5.71287290142E-01	-5.45509698477E+01	 8.14678146039E-01	 3.48377717757E+01	 8.14678146039E-01	 3.48377717757E+01	 5.71287290142E-01	-5.45509698477E+01
5.02046369149E-03	 5.53924002001E-01	-5.57547922923E+01	 8.26683784586E-01	 3.36344690451E+01	 8.26683784586E-01	 3.36344690451E+01	 5.53924002001E-01	-5.57547922923E+01
5.25691912531E-03	 5.36572578437E-01	-5.69389497999E+01	 8.38137656161E-01	 3.24485410572E+01	 8.38137656161E-01	 3.24485410572E+01	 5.36572578437E-01	-5.69389497999E+01
5.50451121415E-03	 5.19284998948E-01	-5.81139311333E+01	 8.49147284269E-01	 3.12823703442E+01	 8.49147284269E-01	 3.12823703442E+01	 5.19284998948E-01	-5.81139311333E+01
5.76376447582E-03	 5.02076374292E-01	-5.92559635336E+01	 8.59508087223E-01	 3.01355916298E+01	 8.59508087223E-01	 3.01355916298E+01	 5.02076374292E-01	-5.92559635336E+01
6.03522813203E-03	 4.85209839044E-01	-6.03685345647E+01	 8.69272323578E-01	 2.90244370631E+01	 8.69272323578E-01	 2.90244370631E+01	 4.85209839044E-01	-6.03685345647E+01
6.31947727192E-03	 4.68511604745E-01	-6.14556440680E+01	 8.78496971063E-01	 2.79360122149E+01	 8.78496971063E-01	 2.79360122149E+01	 4.68511604745E-01	-6.14556440680E+01
6.61711407037E-03	 4.51998866122E-01	-6.25215773741E+01	 8.87234625787E-01	 2.68703667275E+01	 8.87234625787E-01	 2.68703667275E+01	 4.51998866122E-01	-6.25215773741E+01
6.92876906367E-03	 4.35777924684E-01	-6.35569754306E+01	 8.95428334411E-01	 2.58332336855E+01	 8.95428334411E-01	 2.58332336855E+01	 4.35777924684E-01	-6.35569754306E+01
7.25510248534E-03	 4.20053935762E-01	-6.45631048580E+01	 9.03108473538E-01	 2.48365368624E+01	 9.03108473538E-01	 2.48365368624E+01	 4.20053935762E-01	-6.45631048580E+01
7.59680566477E-03	 4.04512091139E-01	-6.55414762428E+01	 9.10311033207E-01	 2.38591693099E+01	 9.10311033207E-01	 2.38591693099E+01	 4.04512091139E-01	-6.55414762428E+01
7.95460249181E-03	 3.89318102801E-01	-6.64876102530E+01	 9.17024384389E-01	 2.29107412931E+01	 9.17024384389E-01	 2.29107412931E+01	 3.89318102801E-01	-6.64876102530E+01
8.32925095033E-03	 3.74444808159E-01	-6.74091548288E+01	 9.23322593523E-01	 2.19887251415E+01	 9.23322593523E-01	 2.19887251415E+01	 3.74444808159E-01	-6.74091548288E+01
8.72154472395E-03	 3.60085090822E-01	-6.82914256577E+01	 9.29128920059E-01	 2.11041914887E+01	 9.29128920059E-01	 2.11041914887E+01	 3.60085090822E-01	-6.82914256577E+01
9.13231487747E-03	 3.46078848750E-01	-6.91537881073E+01	 9.34590154403E-01	 2.02465089299E+01	 9.34590154403E-01	 2.02465089299E+01	 3.46078848750E-01	-6.91537881073E+01
9.56243161745E-03	 3.32387860293E-01	-6.99825336890E+01	 9.39640665990E-01	 1.94126481154E+01	 9.39640665990E-01	 1.94126481154E+01	 3.32387860293E-01	-6.99825336890E+01
1.00128061357E-02	 3.19122785116E-01	-7.07929083664E+01	 9.44387139928E-01	 1.86088312205E+01	 9.44387139928E-01	 1.86088312205E+01	 3.19122785116E-01	-7.07929083664E+01
1.04843925397E-02	 3.06390853609E-01	-7.15578144272E+01	 9.48695599606E-01	 1.78408448716E+01	 9.48695599606E-01	 1.78408448716E+01	 3.06390853609E-01	-7.15578144272E+01
1.09781898737E-02	 2.93984755314E-01	-7.23005104101E+01	 9.52717091374E-01	 1.70956903019E+01	 9.52717091374E-01	 1.70956903019E+01	 2.93984755314E-01	-7.23005104101E+01
1.14952442353E-02	 2.81993529054E-01	-7.30269088506E+01	 9.56493498464E-01	 1.63783134797E+01	 9.56493498464E-01	 1.63783134797E+01	 2.81993529054E-01	-7.30269088506E+01
1.20366509917E-02	 2.70360055334E-01	-7.37220389547E+01	 9.59964617064E-01	 1.56848312398E+01	 9.59964617064E-01	 1.56848312398E+01	 2.70360055334E-01	-7.37220389547E+01
1.26035570997E-02	 2.59206232521E-01	-7.43831828933E+01	 9.63135470147E-01	 1.50221397778E+01	 9.63135470147E-01	 1.50221397778E+01	 2.59206232521E-01	-7.43831828933E+01
1.31971635363E-02	 2.48443123072E-01	-7.50192923240E+01	 9.66065203217E-01	 1.43846080199E+01	 9.66065203217E-01	 1.43846080199E+01	 2.48443123072E-01	-7.50192923240E+01
1.38187278421E-02	 2.38049119435E-01	-7.56351815038E+01	 9.68787770324E-01	 1.37706713371E+01	 9.68787770324E-01	 1.37706713371E+01	 2.38049119435E-01	-7.56351815038E+01
1.44695667859E-02	 2.28003276015E-01	-7.62219542919E+01	 9.71278728673E-01	 1.31788109198E+01	 9.71278728673E-01	 1.31788109198E+01	 2.28003276015E-01	-7.62219542919E+01
1.51510591543E-02	 2.18388705741E-01	-7.67897115397E+01	 9.73590657130E-01	 1.26137165022E+01	 9.73590657130E-01	 1.26137165022E+01	 2.18388705741E-01	-7.67897115397E+01
1.58646486722E-02	 2.09118433235E-01	-7.73347160264E+01	 9.75720227298E-01	 1.20700339757E+01	 9.75720227298E-01	 1.20700339757E+01	 2.09118433235E-01	-7.73347160264E+01
1.66118470616E-02	 2.00194828933E-01	-7.78587300846E+01	 9.77684455694E-01	 1.15477241431E+01	 9.77684455694E-01	 1.15477241431E+01	 2.00194828933E-01	-7.78587300846E+01
1.73942372440E-02	 1.91605589507E-01	-7.83585951998E+01	 9.79482589647E-01	 1.10458952539E+01	 9.79482589647E-01	 1.10458952539E+01	 1.91605589507E-01	-7.83585951998E+01
1.82134766941E-02	 1.83391580452E-01	-7.88404742907E+01	 9.81144619765E-01	 1.05668005119E+01	 9.81144619765E-01	 1.05668005119E+01	 1.83391580452E-01	-7.88404742907E+01
1.90713009505E-02	 1.75529949071E-01	-7.92985644608E+01	 9.82660682598E-01	 1.01089531490E+01	 9.82660682598E-01	 1.01089531490E+01	 1.75529949071E-01	-7.92985644608E+01
1.99695272931E-02	 1.67973056728E-01	-7.97426844885E+01	 9.84069762155E-01	 9.66947532623E+00	 9.84069762155E-01	 9.66947532623E+00	 1.67973056728E-01	-7.97426844885E+01
2.09100585925E-02	 1.60682958180E-01	-8.01683717535E+01	 9.85365251513E-01	 9.24605262125E+00	 9.85365251513E-01	 9.24605262125E+00	 1.60682958180E-01	-8.01683717535E+01
2.18948873413E-02	 1.53705174376E-01	-8.05715745174E+01	 9.86542818036E-01	 8.84124030745E+00	 9.86542818036E-01	 8.84124030745E+00	 1.53705174376E-01	-8.05715745174E+01
2.29260998752E-02	 1.47050197577E-01	-8.09529836833E+01	 9.87612258773E-01	 8.45556584301E+00	 9.87612258773E-01	 8.45556584301E+00	 1.47050197577E-01	-8.09529836833E+01
2.40058807929E-02	 1.40653803506E-01	-8.13219237971E+01	 9.88604611503E-01	 8.08524508564E+00	 9.88604611503E-01	 8.08524508564E+00	 1.40653803506E-01	-8.13219237971E+01
2.51365175838E-02	 1.34498002435E-01	-8.16788933999E+01	 9.89525350462E-01	 7.72917779924E+00	 9.89525350462E-01	 7.72917779924E+00	 1.34498002435E-01	-8.16788933999E+01
2.63204054745E-02	 1.28619859283E-01	-8.20210103403E+01	 9.90371462119E-01	 7.38945317963E+00	 9.90371462119E-01	 7.38945317963E+00	 1.28619859283E-01	-8.20210103403E+01
2.75600525026E-02	 1.23018193539E-01	-8.23497278783E+01	 9.91150656882E-01	 7.06595398379E+00	 9.91150656882E-01	 7.06595398379E+00	 1.23018193539E-01	-8.23497278783E+01
2.88580848301E-02	 1.17633103097E-01	-8.26563770721E+01	 9.91849724483E-01	 6.75516387803E+00	 9.91849724483E-01	 6.75516387803E+00	 1.17633103097E-01	-8.26563770721E+01
3.02172523068E-02	 1.12464766932E-01	-8.29485975114E+01	 9.92489813808E-01	 6.45706929189E+00	 9.92489813808E-01	 6.45706929189E+00	 1.12464766932E-01	-8.29485975114E+01
3.16404342960E-02	 1.07509826085E-01	-8.32391979759E+01	 9.93098814812E-01	 6.17145999715E+00	 9.93098814812E-01	 6.17145999715E+00	 1.07509826085E-01	-8.32391979759E+01
3.31306457740E-02	 1.02809901603E-01	-8.35109493627E+01	 9.93645860259E-01	 5.90068799896E+00	 9.93645860259E-01	 5.90068799896E+00	 1.02809901603E-01	-8.35109493627E+01
3.46910437174E-02	 9.82937778018E-02	-8.37722077456E+01	 9.94150662453E-01	 5.64062990744E+00	 9.94150662453E-01	 5.64062990744E+00	 9.82937778018E-02	-8.37722077456E+01
3.63249337913E-02	 9.39579089938E-02	-8.40230678890E+01	 9.94615896224E-01	 5.39106142632E+00	 9.94615896224E-01	 5.39106142632E+00	 9.39579089938E-02	-8.40230678890E+01
3.80357773520E-02	 8.97930407138E-02	-8.42583643926E+01	 9.95035926054E-01	 5.15142692468E+00	 9.95035926054E-01	 5.15142692468E+00	 8.97930407138E-02	-8.42583643926E+01
3.98271987798E-02	 8.58517544537E-02	-8.44842923410E+01	 9.95422833008E-01	 4.92474323880E+00	 9.95422833008E-01	 4.92474323880E+00	 8.58517544537E-02	-8.44842923410E+01
4.17029931574E-02	 8.20689909742E-02	-8.47026671444E+01	 9.95781806176E-01	 4.70725113643E+00	 9.95781806176E-01	 4.70725113643E+00	 8.20689909742E-02	-8.47026671444E+01
4.36671343094E-02	 7.84399302358E-02	-8.49047191106E+01	 9.96102388269E-01	 4.49865408936E+00	 9.96102388269E-01	 4.49865408936E+00	 7.84399302358E-02	-8.49047191106E+01
4.57237832210E-02	 7.49545744834E-02	-8.51073399597E+01	 9.96409827446E-01	 4.29838061016E+00	 9.96409827446E-01	 4.29838061016E+00	 7.49545744834E-02	-8.51073399597E+01
4.78772968527E-02	 7.16454827647E-02	-8.52933760341E+01	 9.96682254832E-01	 4.10827937026E+00	 9.96682254832E-01	 4.10827937026E+00	 7.16454827647E-02	-8.52933760341E+01
5.01322373708E-02	 6.84792954027E-02	-8.54768102658E+01	 9.96939570001E-01	 3.92643433169E+00	 9.96939570001E-01	 3.92643433169E+00	 6.84792954027E-02	-8.54768102658E+01
5.24933818117E-02	 6.54417770970E-02	-8.56495858531E+01	 9.97173158691E-01	 3.75201417999E+00	 9.97173158691E-01	 3.75201417999E+00	 6.54417770970E-02	-8.56495858531E+01
5.49657322024E-02	 6.25259865419E-02	-8.58128540387E+01	 9.97386032411E-01	 3.58461505711E+00	 9.97386032411E-01	 3.58461505711E+00	 6.25259865419E-02	-8.58128540387E+01
5.75545261569E-02	 5.97565604675E-02	-8.59731299469E+01	 9.97586147613E-01	 3.42565080731E+00	 9.97586147613E-01	 3.42565080731E+00	 5.97565604675E-02	-8.59731299469E+01
6.02652479720E-02	 5.71125324840E-02	-8.61216824557E+01	 9.97765461943E-01	 3.27390627441E+00	 9.97765461943E-01	 3.27390627441E+00	 5.71125324840E-02	-8.61216824557E+01
6.31036402460E-02	 5.45748858407E-02	-8.62650782821E+01	 9.97932034139E-01	 3.12828939472E+00	 9.97932034139E-01	 3.12828939472E+00	 5.45748858407E-02	-8.62650782821E+01
6.60757160435E-02	 5.21409638899E-02	-8.64020854390E+01	 9.98085443155E-01	 2.98864335062E+00	 9.98085443155E-01	 2.98864335062E+00	 5.21409638899E-02	-8.64020854390E+01
6.91877716349E-02	 4.98262245619E-02	-8.65286009770E+01	 9.98222755089E-01	 2.85585000237E+00	 9.98222755089E-01	 2.85585000237E+00	 4.98262245619E-02	-8.65286009770E+01
7.24463998338E-02	 4.76166492375E-02	-8.66527478411E+01	 9.98352105112E-01	 2.72910610753E+00	 9.98352105112E-01	 2.72910610753E+00	 4.76166492375E-02	-8.66527478411E+01
7.58585039649E-02	 4.54969205843E-02	-8.67657804549E+01	 9.98466973299E-01	 2.60752560165E+00	 9.98466973299E-01	 2.60752560165E+00	 4.54969205843E-02	-8.67657804549E+01
7.94313124874E-02	 4.34668684211E-02	-8.68764002888E+01	 9.98575155300E-01	 2.49110112144E+00	 9.98575155300E-01	 2.49110112144E+00	 4.34668684211E-02	-8.68764002888E+01
8.31723943092E-02	 4.15299968194E-02	-8.69860787092E+01	 9.98677907509E-01	 2.38003232474E+00	 9.98677907509E-01	 2.38003232474E+00	 4.15299968194E-02	-8.69860787092E+01
8.70896748209E-02	 3.96875873141E-02	-8.70812409568E+01	 9.98765901819E-01	 2.27438470388E+00	 9.98765901819E-01	 2.27438470388E+00	 3.96875873141E-02	-8.70812409568E+01
9.11914526857E-02	 3.79228143752E-02	-8.71741647467E+01	 9.98848807369E-01	 2.17319729192E+00	 9.98848807369E-01	 2.17319729192E+00	 3.79228143752E-02	-8.71741647467E+01
9.54864174202E-02	 3.62276910831E-02	-8.72787235291E+01	 9.98935660547E-01	 2.07601639224E+00	 9.98935660547E-01	 2.07601639224E+00	 3.62276910831E-02	-8.72787235291E+01
9.99836678023E-02	 3.46092297429E-02	-8.73599240818E+01	 9.99004243196E-01	 1.98322849122E+00	 9.99004243196E-01	 1.98322849122E+00	 3.46092297429E-02	-8.73599240818E+01
1.04692731147E-01	 3.30726630010E-02	-8.74423058986E+01	 9.99070589167E-01	 1.89514286057E+00	 9.99070589167E-01	 1.89514286057E+00	 3.30726630010E-02	-8.74423058986E+01
1.09623583491E-01	 3.16015273852E-02	-8.75162908899E+01	 9.99129486861E-01	 1.81081071789E+00	 9.99129486861E-01	 1.81081071789E+00	 3.16015273852E-02	-8.75162908899E+01
1.14786670725E-01	 3.01874934247E-02	-8.75857315803E+01	 9.99183677181E-01	 1.72975528083E+00	 9.99183677181E-01	 1.72975528083E+00	 3.01874934247E-02	-8.75857315803E+01
1.20192930722E-01	 2.88353947207E-02	-8.76611886041E+01	 9.99238717432E-01	 1.65225679975E+00	 9.99238717432E-01	 1.65225679975E+00	 2.88353947207E-02	-8.76611886041E+01
1.25853816513E-01	 2.75561214944E-02	-8.77225030750E+01	 9.99284351397E-01	 1.57893195153E+00	 9.99284351397E-01	 1.57893195153E+00	 2.75561214944E-02	-8.77225030750E+01
1.31781320547E-01	 2.63278837946E-02	-8.77873371937E+01	 9.99329870068E-01	 1.50853699937E+00	 9.99329870068E-01	 1.50853699937E+00	 2.63278837946E-02	-8.77873371937E+01
1.37988000096E-01	 2.51517807967E-02	-8.78515175686E+01	 9.99373186803E-01	 1.44113301804E+00	 9.99373186803E-01	 1.44113301804E+00	 2.51517807967E-02	-8.78515175686E+01
1.44487003859E-01	 2.40227171318E-02	-8.79068376012E+01	 9.99410955453E-01	 1.37642499995E+00	 9.99410955453E-01	 1.37642499995E+00	 2.40227171318E-02	-8.79068376012E+01
1.51292099818E-01	 2.29563970943E-02	-8.79518689894E+01	 9.99442903836E-01	 1.31531261055E+00	 9.99442903836E-01	 1.31531261055E+00	 2.29563970943E-02	-8.79518689894E+01
1.58417704402E-01	 2.19333092151E-02	-8.79998984693E+01	 9.99474896864E-01	 1.25668102148E+00	 9.99474896864E-01	 1.25668102148E+00	 2.19333092151E-02	-8.79998984693E+01
1.65878913032E-01	 2.09521221887E-02	-8.80506256568E+01	 9.99506657473E-01	 1.20045344935E+00	 9.99506657473E-01	 1.20045344935E+00	 2.09521221887E-02	-8.80506256568E+01
1.73691532095E-01	 2.00121942256E-02	-8.80950692425E+01	 9.99534906674E-01	 1.14659036564E+00	 9.99534906674E-01	 1.14659036564E+00	 2.00121942256E-02	-8.80950692425E+01
1.81872112435E-01	 1.91219065700E-02	-8.81279041158E+01	 9.99558043450E-01	 1.09557068307E+00	 9.99558043450E-01	 1.09557068307E+00	 1.91219065700E-02	-8.81279041158E+01
1.90437984412E-01	 1.82687719178E-02	-8.81725125136E+01	 9.99584191572E-01	 1.04668455143E+00	 9.99584191572E-01	 1.04668455143E+00	 1.82687719178E-02	-8.81725125136E+01
1.99407294617E-01	 1.74521017004E-02	-8.82063922256E+01	 9.99605972629E-01	 9.99886577197E-01	 9.99605972629E-01	 9.99886577197E-01	 1.74521017004E-02	-8.82063922256E+01
2.08799044314E-01	 1.66683868767E-02	-8.82356214693E+01	 9.99625638725E-01	 9.54977141877E-01	 9.99625638725E-01	 9.54977141877E-01	 1.66683868767E-02	-8.82356214693E+01
2.18633129697E-01	 1.59252861599E-02	-8.82658595537E+01	 9.99644815835E-01	 9.12396402874E-01	 9.99644815835E-01	 9.12396402874E-01	 1.59252861599E-02	-8.82658595537E+01
2.28930384036E-01	 1.52177483378E-02	-8.82913538882E+01	 9.99661983978E-01	 8.71853411328E-01	 9.99661983978E-01	 8.71853411328E-01	 1.52177483378E-02	-8.82913538882E+01
2.39712621813E-01	 1.45349750750E-02	-8.83147358689E+01	 9.99678119439E-01	 8.32729854943E-01	 9.99678119439E-01	 8.32729854943E-01	 1.45349750750E-02	-8.83147358689E+01
2.51002684936E-01	 1.38815360640E-02	-8.83387944529E+01	 9.99693883650E-01	 7.95288136743E-01	 9.99693883650E-01	 7.95288136743E-01	 1.38815360640E-02	-8.83387944529E+01
2.62824491128E-01	 1.32614273927E-02	-8.83627952400E+01	 9.99709001791E-01	 7.59756986207E-01	 9.99709001791E-01	 7.59756986207E-01	 1.32614273927E-02	-8.83627952400E+01
2.75203084598E-01	 1.26704221890E-02	-8.83721709979E+01	 9.99720300052E-01	 7.25891188359E-01	 9.99720300052E-01	 7.25891188359E-01	 1.26704221890E-02	-8.83721709979E+01
2.88164689095E-01	 1.21046491134E-02	-8.83844751513E+01	 9.99731965123E-01	 6.93472432706E-01	 9.99731965123E-01	 6.93472432706E-01	 1.21046491134E-02	-8.83844751513E+01
3.01736763461E-01	 1.15616603622E-02	-8.84079874770E+01	 9.99745594290E-01	 6.62361899928E-01	 9.99745594290E-01	 6.62361899928E-01	 1.15616603622E-02	-8.84079874770E+01
3.15948059804E-01	 1.10430968866E-02	-8.84170565282E+01	 9.99755890018E-01	 6.32648674654E-01	 9.99755890018E-01	 6.32648674654E-01	 1.10430968866E-02	-8.84170565282E+01
3.30828684411E-01	 1.05491089751E-02	-8.84278964622E+01	 9.99766200346E-01	 6.04344412100E-01	 9.99766200346E-01	 6.04344412100E-01	 1.05491089751E-02	-8.84278964622E+01
3.46410161522E-01	 1.00782700956E-02	-8.84392751408E+01	 9.99776264749E-01	 5.77367068263E-01	 9.99776264749E-01	 5.77367068263E-01	 1.00782700956E-02	-8.84392751408E+01
3.62725500115E-01	 9.62518283640E-03	-8.84505519473E+01	 9.99786037376E-01	 5.51407200663E-01	 9.99786037376E-01	 5.51407200663E-01	 9.62518283640E-03	-8.84505519473E+01
3.79809263839E-01	 9.19263687022E-03	-8.84611645183E+01	 9.99795367526E-01	 5.26624520291E-01	 9.99795367526E-01	 5.26624520291E-01	 9.19263687022E-03	-8.84611645183E+01
3.97697644229E-01	 8.78146081614E-03	-8.84516388462E+01	 9.99801255963E-01	 5.03063376053E-01	 9.99801255963E-01	 5.03063376053E-01	 8.78146081614E-03	-8.84516388462E+01
4.16428537385E-01	 8.38855983825E-03	-8.84545745374E+01	 9.99808930515E-01	 4.80551701267E-01	 9.99808930515E-01	 4.80551701267E-01	 8.38855983825E-03	-8.84545745374E+01
4.36041624245E-01	 8.01200161430E-03	-8.84537509408E+01	 9.99815884394E-01	 4.58976134880E-01	 9.99815884394E-01	 4.58976134880E-01	 8.01200161430E-03	-8.84537509408E+01
4.56578454658E-01	 7.65224932363E-03	-8.84499196835E+01	 9.99822263925E-01	 4.38363336784E-01	 9.99822263925E-01	 4.38363336784E-01	 7.65224932363E-03	-8.84499196835E+01
4.78082535397E-01	 7.30947263276E-03	-8.84373631741E+01	 9.99827371609E-01	 4.18722194152E-01	 9.99827371609E-01	 4.18722194152E-01	 7.30947263276E-03	-8.84373631741E+01
5.00599422333E-01	 6.98091644632E-03	-8.84315826951E+01	 9.99833280637E-01	 3.99897116575E-01	 9.99833280637E-01	 3.99897116575E-01	 6.98091644632E-03	-8.84315826951E+01
5.24176816943E-01	 6.66696707950E-03	-8.84257232297E+01	 9.99839050647E-01	 3.81909189582E-01	 9.99839050647E-01	 3.81909189582E-01	 6.66696707950E-03	-8.84257232297E+01
5.48864667362E-01	 6.36481644517E-03	-8.84285451476E+01	 9.99845697215E-01	 3.64598684103E-01	 9.99845697215E-01	 3.64598684103E-01	 6.36481644517E-03	-8.84285451476E+01
5.74715274199E-01	 6.07971400592E-03	-8.84107682724E+01	 9.99849856802E-01	 3.48262395112E-01	 9.99849856802E-01	 3.48262395112E-01	 6.07971400592E-03	-8.84107682724E+01
6.01783401336E-01	 5.80660447797E-03	-8.83959592795E+01	 9.99854308458E-01	 3.32613888542E-01	 9.99854308458E-01	 3.32613888542E-01	 5.80660447797E-03	-8.83959592795E+01
6.30126391938E-01	 5.54328947314E-03	-8.83843234036E+01	 9.99859060279E-01	 3.17527200242E-01	 9.99859060279E-01	 3.17527200242E-01	 5.54328947314E-03	-8.83843234036E+01
6.59804289942E-01	 5.29305031591E-03	-8.83634750523E+01	 9.99862835274E-01	 3.03188745575E-01	 9.99862835274E-01	 3.03188745575E-01	 5.29305031591E-03	-8.83634750523E+01
6.90879967251E-01	 5.05423264753E-03	-8.83507923991E+01	 9.99867302366E-01	 2.89505891506E-01	 9.99867302366E-01	 2.89505891506E-01	 5.05423264753E-03	-8.83507923991E+01
7.23419256928E-01	 4.82604815049E-03	-8.83121758887E+01	 9.99869491264E-01	 2.76429372402E-01	 9.99869491264E-01	 2.76429372402E-01	 4.82604815049E-03	-8.83121758887E+01
7.57491092668E-01	 4.60852165509E-03	-8.82556580277E+01	 9.99870328315E-01	 2.63961642811E-01	 9.99870328315E-01	 2.63961642811E-01	 4.60852165509E-03	-8.82556580277E+01
7.93167654822E-01	 4.39548567292E-03	-8.82331680506E+01	 9.99874129962E-01	 2.51755544428E-01	 9.99874129962E-01	 2.51755544428E-01	 4.39548567292E-03	-8.82331680506E+01
8.30524523318E-01	 4.19757336423E-03	-8.81773895963E+01	 9.99875297426E-01	 2.40412249660E-01	 9.99875297426E-01	 2.40412249660E-01	 4.19757336423E-03	-8.81773895963E+01
8.69640837772E-01	 4.00865242675E-03	-8.81594370626E+01	 9.99879276024E-01	 2.29588699120E-01	 9.99879276024E-01	 2.29588699120E-01	 4.00865242675E-03	-8.81594370626E+01
9.10599465141E-01	 3.82577094001E-03	-8.81153051608E+01	 9.99881488525E-01	 2.19108449694E-01	 9.99881488525E-01	 2.19108449694E-01	 3.82577094001E-03	-8.81153051608E+01
9.53487175281E-01	 3.64983217806E-03	-8.80647914727E+01	 9.99883401420E-01	 2.09025544517E-01	 9.99883401420E-01	 2.09025544517E-01	 3.64983217806E-03	-8.80647914727E+01
9.98394824759E-01	 3.48245823913E-03	-8.79950153574E+01	 9.99884218232E-01	 1.99431497670E-01	 9.99884218232E-01	 1.99431497670E-01	 3.48245823913E-03	-8.79950153574E+01
1.04541754934E+00	 3.32326939784E-03	-8.79552878213E+01	 9.99886943459E-01	 1.90309940473E-01	 9.99886943459E-01	 1.90309940473E-01	 3.32326939784E-03	-8.79552878213E+01
1.09465496551E+00	 3.16982165561E-03	-8.79313228802E+01	 9.99890595634E-01	 1.81519201063E-01	 9.99890595634E-01	 1.81519201063E-01	 3.16982165561E-03	-8.79313228802E+01
1.14621138154E+00	 3.02360123386E-03	-8.78607218995E+01	 9.99891697897E-01	 1.73137862975E-01	 9.99891697897E-01	 1.73137862975E-01	 3.02360123386E-03	-8.78607218995E+01
1.20019601844E+00	 2.88110799407E-03	-8.78047957546E+01	 9.99893786304E-01	 1.64971934097E-01	 9.99893786304E-01	 1.64971934097E-01	 2.88110799407E-03	-8.78047957546E+01
1.25672324135E+00	 2.74825334232E-03	-8.77533273087E+01	 9.99896034599E-01	 1.57358835451E-01	 9.99896034599E-01	 1.57358835451E-01	 2.74825334232E-03	-8.77533273087E+01
1.31591280182E+00	 2.62124001265E-03	-8.76586197332E+01	 9.99896343453E-01	 1.50076335098E-01	 9.99896343453E-01	 1.50076335098E-01	 2.62124001265E-03	-8.76586197332E+01
1.37789009148E+00	 2.49648208773E-03	-8.75875773323E+01	 9.99898028392E-01	 1.42925839273E-01	 9.99898028392E-01	 1.42925839273E-01	 2.49648208773E-03	-8.75875773323E+01
1.44278640771E+00	 2.37599063274E-03	-8.75427293909E+01	 9.99900948786E-01	 1.36022657382E-01	 9.99900948786E-01	 1.36022657382E-01	 2.37599063274E-03	-8.75427293909E+01
1.51073923177E+00	 2.26480164824E-03	-8.74779282663E+01	 9.99902899069E-01	 1.29650579463E-01	 9.99902899069E-01	 1.29650579463E-01	 2.26480164824E-03	-8.74779282663E+01
1.58189252007E+00	 2.15628957753E-03	-8.74083333998E+01	 9.99904817824E-01	 1.23431767716E-01	 9.99904817824E-01	 1.23431767716E-01	 2.15628957753E-03	-8.74083333998E+01
1.65639700911E+00	 2.05266664009E-03	-8.72404366738E+01	 9.99903276721E-01	 1.17484197268E-01	 9.99903276721E-01	 1.17484197268E-01	 2.05266664009E-03	-8.72404366738E+01
1.73441053484E+00	 1.95447030035E-03	-8.71390630681E+01	 9.99904353838E-01	 1.11854095412E-01	 9.99904353838E-01	 1.11854095412E-01	 1.95447030035E-03	-8.71390630681E+01
1.81609836701E+00	 1.85793015419E-03	-8.70986623342E+01	 9.99907680221E-01	 1.06324981195E-01	 9.99907680221E-01	 1.06324981195E-01	 1.85793015419E-03	-8.70986623342E+01
1.90163355930E+00	 1.76644843722E-03	-8.69790959316E+01	 9.99908463622E-01	 1.01078700859E-01	 9.99908463622E-01	 1.01078700859E-01	 1.76644843722E-03	-8.69790959316E+01
1.99119731593E+00	 1.67824317392E-03	-8.67996290287E+01	 9.99907711083E-01	 9.60151919095E-02	 9.99907711083E-01	 9.60151919095E-02	 1.67824317392E-03	-8.67996290287E+01
2.08497937553E+00	 1.59208883229E-03	-8.66600813776E+01	 9.99908508779E-01	 9.10734014986E-02	 9.99908508779E-01	 9.10734014986E-02	 1.59208883229E-03	-8.66600813776E+01
2.18317841312E+00	 1.51485113845E-03	-8.64831043918E+01	 9.99908217857E-01	 8.66391061163E-02	 9.99908217857E-01	 8.66391061163E-02	 1.51485113845E-03	-8.64831043918E+01
2.28600246096E+00	 1.43583294994E-03	-8.63299169202E+01	 9.99909117232E-01	 8.21059428887E-02	 9.99909117232E-01	 8.21059428887E-02	 1.43583294994E-03	-8.63299169202E+01
2.39366934929E+00	 1.36317867993E-03	-8.62423073357E+01	 9.99911586437E-01	 7.79433863385E-02	 9.99911586437E-01	 7.79433863385E-02	 1.36317867993E-03	-8.62423073357E+01
2.50640716778E+00	 1.29155735626E-03	-8.60052293942E+01	 9.99910853194E-01	 7.38275960730E-02	 9.99910853194E-01	 7.38275960730E-02	 1.29155735626E-03	-8.60052293942E+01
2.62445474876E+00	 1.22379122415E-03	-8.58945612510E+01	 9.99913131245E-01	 6.99442419277E-02	 9.99913131245E-01	 6.99442419277E-02	 1.22379122415E-03	-8.58945612510E+01
2.74806217315E+00	 1.15653021524E-03	-8.56449301745E+01	 9.99912841390E-01	 6.60787431242E-02	 9.99912841390E-01	 6.60787431242E-02	 1.15653021524E-03	-8.56449301745E+01
2.87749130027E+00	 1.09280281336E-03	-8.53730942118E+01	 9.99912440154E-01	 6.24144173897E-02	 9.99912440154E-01	 6.24144173897E-02	 1.09280281336E-03	-8.53730942118E+01
3.01301632257E+00	 1.02914388112E-03	-8.51655322160E+01	 9.99913792391E-01	 5.87608972959E-02	 9.99913792391E-01	 5.87608972959E-02	 1.02914388112E-03	-8.51655322160E+01
3.15492434650E+00	 9.69870203763E-04	-8.47632875936E+01	 9.99911945737E-01	 5.53424108578E-02	 9.99911945737E-01	 5.53424108578E-02	 9.69870203763E-04	-8.47632875936E+01
3.30351600075E+00	 9.12268289782E-04	-8.45031288664E+01	 9.99913024883E-01	 5.20332923699E-02	 9.99913024883E-01	 5.20332923699E-02	 9.12268289782E-04	-8.45031288664E+01
3.45910607312E+00	 8.57282544912E-04	-8.42184714175E+01	 9.99914004936E-01	 4.88730253661E-02	 9.99914004936E-01	 4.88730253661E-02	 8.57282544912E-04	-8.42184714175E+01
3.62202417738E+00	 8.03711816164E-04	-8.37706320496E+01	 9.99913109307E-01	 4.57813787100E-02	 9.99913109307E-01	 4.57813787100E-02	 8.03711816164E-04	-8.37706320496E+01
3.79261545157E+00	 7.51198924814E-04	-8.34710125845E+01	 9.99914862796E-01	 4.27650315982E-02	 9.99914862796E-01	 4.27650315982E-02	 7.51198924814E-04	-8.34710125845E+01
3.97124128915E+00	 7.00895058394E-04	-8.29871539617E+01	 9.99914668394E-01	 3.98613009992E-02	 9.99914668394E-01	 3.98613009992E-02	 7.00895058394E-04	-8.29871539617E+01
4.15828010459E+00	 6.52921180173E-04	-8.24379178176E+01	 9.99914284801E-01	 3.70874523524E-02	 9.99914284801E-01	 3.70874523524E-02	 6.52921180173E-04	-8.24379178176E+01
4.35412813508E+00	 6.03917166465E-04	-8.18244755967E+01	 9.99914297976E-01	 3.42531856431E-02	 9.99914297976E-01	 3.42531856431E-02	 6.03917166465E-04	-8.18244755967E+01
4.55920027987E+00	 5.55720536867E-04	-8.12210910534E+01	 9.99915335621E-01	 3.14700847725E-02	 9.99915335621E-01	 3.14700847725E-02	 5.55720536867E-04	-8.12210910534E+01
4.77393097933E+00	 5.12379476653E-04	-8.03584838129E+01	 9.99914312667E-01	 2.89449909794E-02	 9.99914312667E-01	 2.89449909794E-02	 5.12379476653E-04	-8.03584838129E+01
4.99877513519E+00	 4.69209964593E-04	-7.93879837394E+01	 9.99913697825E-01	 2.64262327097E-02	 9.99913697825E-01	 2.64262327097E-02	 4.69209964593E-04	-7.93879837394E+01
5.23420907432E+00	 4.27621168070E-04	-7.81001389341E+01	 9.99911911290E-01	 2.39764642147E-02	 9.99911911290E-01	 2.39764642147E-02	 4.27621168070E-04	-7.81001389341E+01
5.48073155779E+00	 3.85982280875E-04	-7.69585940984E+01	 9.99912971817E-01	 2.15466205434E-02	 9.99912971817E-01	 2.15466205434E-02	 3.85982280875E-04	-7.69585940984E+01
5.73886483746E+00	 3.44285881818E-04	-7.52577728851E+01	 9.99912444745E-01	 1.90784238800E-02	 9.99912444745E-01	 1.90784238800E-02	 3.44285881818E-04	-7.52577728851E+01
6.00915576239E+00	 3.05379732550E-04	-7.30876940900E+01	 9.99911205374E-01	 1.67417323836E-02	 9.99911205374E-01	 1.67417323836E-02	 3.05379732550E-04	-7.30876940900E+01
6.29217693733E+00	 2.68708906190E-04	-7.01519525929E+01	 9.99908798066E-01	 1.44826358260E-02	 9.99908798066E-01	 1.44826358260E-02	 2.68708906190E-04	-7.01519525929E+01
6.58852793573E+00	 2.30586090839E-04	-6.73707343318E+01	 9.99911300772E-01	 1.21955800863E-02	 9.99911300772E-01	 1.21955800863E-02	 2.30586090839E-04	-6.73707343318E+01
6.89883656995E+00	 1.94961200068E-04	-6.26947773462E+01	 9.99910580348E-01	 9.92667850593E-03	 9.99910580348E-01	 9.92667850593E-03	 1.94961200068E-04	-6.26947773462E+01
7.22376022128E+00	 1.61980104738E-04	-5.59529393498E+01	 9.99909320614E-01	 7.69054444696E-03	 9.99909320614E-01	 7.69054444696E-03	 1.61980104738E-04	-5.59529393498E+01
7.56398723255E+00	 1.31416455442E-04	-4.63822508966E+01	 9.99909347693E-01	 5.45161582005E-03	 9.99909347693E-01	 5.45161582005E-03	 1.31416455442E-04	-4.63822508966E+01
7.92023836639E+00	 1.08064543406E-04	-3.04890481674E+01	 9.99906879459E-01	 3.14176873784E-03	 9.99906879459E-01	 3.14176873784E-03	 1.08064543406E-04	-3.04890481674E+01
8.29326833214E+00	 9.41528814407E-05	-9.98634987127E+00	 9.99907273753E-01	 9.35577040462E-04	 9.99907273753E-01	 9.35577040462E-04	 9.41528814407E-05	-9.98634987127E+00
8.68386738469E+00	 9.74810232325E-05	 1.30575987034E+01	 9.99905039744E-01	-1.26199822740E-03	 9.99905039744E-01	-1.26199822740E-03	 9.74810232325E-05	 1.30575987034E+01
9.09286299862E+00	 1.14771931061E-04	 3.23708713168E+01	 9.99903065489E-01	-3.52108688484E-03	 9.99903065489E-01	-3.52108688484E-03	 1.14771931061E-04	 3.23708713168E+01
9.52112162115E+00	 1.40096495264E-04	 4.62529298317E+01	 9.99903131741E-01	-5.79921626713E-03	 9.99903131741E-01	-5.79921626713E-03	 1.40096495264E-04	 4.62529298317E+01
9.96955050775E+00	 1.71140394777E-04	 5.42026714408E+01	 9.99899906220E-01	-7.95404909582E-03	 9.99899906220E-01	-7.95404909582E-03	 1.71140394777E-04	 5.42026714408E+01
1.04390996441E+01	 2.04771642925E-04	 6.07056456917E+01	 9.99899821896E-01	-1.02331880404E-02	 9.99899821896E-01	-1.02331880404E-02	 2.04771642925E-04	 6.07056456917E+01
1.09307637585E+01	 2.40238831038E-04	 6.49000265823E+01	 9.99898114595E-01	-1.24661295950E-02	 9.99898114595E-01	-1.24661295950E-02	 2.40238831038E-04	 6.49000265823E+01
1.14455844296E+01	 2.79945319939E-04	 6.83310374162E+01	 9.99896665888E-01	-1.49077451825E-02	 9.99896665888E-01	-1.49077451825E-02	 2.79945319939E-04	 6.83310374162E+01
1.19846522922E+01	 3.16867950204E-04	 7.00412102863E+01	 9.99891883329E-01	-1.70666111053E-02	 9.99891883329E-01	-1.70666111053E-02	 3.16867950204E-04	 7.00412102863E+01
1.25491093486E+01	 3.56526148511E-04	 7.16277031117E+01	 9.99887683697E-01	-1.93884045741E-02	 9.99887683697E-01	-1.93884045741E-02	 3.56526148511E-04	 7.16277031117E+01
1.31401513872E+01	 3.99299346146E-04	 7.32410693222E+01	 9.99884936922E-01	-2.19089712603E-02	 9.99884936922E-01	-2.19089712603E-02	 3.99299346146E-04	 7.32410693222E+01
1.37590305162E+01	 4.45436260623E-04	 7.44586787748E+01	 9.99880744903E-01	-2.45914163332E-02	 9.99880744903E-01	-2.45914163332E-02	 4.45436260623E-04	 7.44586787748E+01
1.44070578160E+01	 4.89674746547E-04	 7.48443265287E+01	 9.99872089910E-01	-2.70839368971E-02	 9.99872089910E-01	-2.70839368971E-02	 4.89674746547E-04	 7.48443265287E+01
1.50856061166E+01	 5.32801013225E-04	 7.51826058964E+01	 9.99863874537E-01	-2.95161091597E-02	 9.99863874537E-01	-2.95161091597E-02	 5.32801013225E-04	 7.51826058964E+01
1.57961129060E+01	 5.79324496878E-04	 7.57669960537E+01	 9.99857721622E-01	-3.21785371508E-02	 9.99857721622E-01	-3.21785371508E-02	 5.79324496878E-04	 7.57669960537E+01
1.65400833755E+01	 6.26955919270E-04	 7.61027073320E+01	 9.99849601591E-01	-3.48756627875E-02	 9.99849601591E-01	-3.48756627875E-02	 6.26955919270E-04	 7.61027073320E+01
1.73190936085E+01	 6.77164517590E-04	 7.61087477302E+01	 9.99837642551E-01	-3.76700486736E-02	 9.99837642551E-01	-3.76700486736E-02	 6.77164517590E-04	 7.61087477302E+01
1.81347939191E+01	 7.23805547695E-04	 7.60729634303E+01	 9.99826036900E-01	-4.02588875048E-02	 9.99826036900E-01	-4.02588875048E-02	 7.23805547695E-04	 7.60729634303E+01
1.89889123486E+01	 7.69830110969E-04	 7.60300147894E+01	 9.99814431669E-01	-4.28113521695E-02	 9.99814431669E-01	-4.28113521695E-02	 7.69830110969E-04	 7.60300147894E+01
1.98832583260E+01	 8.12698388607E-04	 7.59651024751E+01	 9.99803221088E-01	-4.51830584966E-02	 9.99803221088E-01	-4.51830584966E-02	 8.12698388607E-04	 7.59651024751E+01
2.08197265015E+01	 8.60366457535E-04	 7.63240118871E+01	 9.99796932228E-01	-4.79074929720E-02	 9.99796932228E-01	-4.79074929720E-02	 8.60366457535E-04	 7.63240118871E+01
2.18003007601E+01	 9.08817466263E-04	 7.63438529097E+01	 9.99785823256E-01	-5.06101981696E-02	 9.99785823256E-01	-5.06101981696E-02	 9.08817466263E-04	 7.63438529097E+01
2.28270584244E+01	 9.59643104909E-04	 7.61863148920E+01	 9.99771304731E-01	-5.34054486017E-02	 9.99771304731E-01	-5.34054486017E-02	 9.59643104909E-04	 7.61863148920E+01
2.39021746555E+01	 1.01283117130E-03	 7.58747774271E+01	 9.99753309199E-01	-5.62902623056E-02	 9.99753309199E-01	-5.62902623056E-02	 1.01283117130E-03	 7.58747774271E+01
2.50279270610E+01	 1.06284227553E-03	 7.56517063149E+01	 9.99737141275E-01	-5.90123702655E-02	 9.99737141275E-01	-5.90123702655E-02	 1.06284227553E-03	 7.56517063149E+01
2.62067005199E+01	 1.11197156855E-03	 7.54548672289E+01	 9.99721316031E-01	-6.16865414514E-02	 9.99721316031E-01	-6.16865414514E-02	 1.11197156855E-03	 7.54548672289E+01
2.74409922350E+01	 1.15521173839E-03	 7.54712052522E+01	 9.99710821487E-01	-6.40906992360E-02	 9.99710821487E-01	-6.40906992360E-02	 1.15521173839E-03	 7.54712052522E+01
2.87334170233E+01	 1.19710244356E-03	 7.54218847190E+01	 9.99699360993E-01	-6.64007010479E-02	 9.99699360993E-01	-6.64007010479E-02	 1.19710244356E-03	 7.54218847190E+01
3.00867128551E+01	 1.24172232307E-03	 7.58800147824E+01	 9.99697803022E-01	-6.90168030408E-02	 9.99697803022E-01	-6.90168030408E-02	 1.24172232307E-03	 7.58800147824E+01
3.15037466547E+01	 1.28969891745E-03	 7.66690070120E+01	 9.99703413901E-01	-7.19245209779E-02	 9.99703413901E-01	-7.19245209779E-02	 1.28969891745E-03	 7.66690070120E+01
3.29875203736E+01	 1.34526276613E-03	 7.74341337724E+01	 9.99708184494E-01	-7.52535792687E-02	 9.99708184494E-01	-7.52535792687E-02	 1.34526276613E-03	 7.74341337724E+01
3.45411773503E+01	 1.40550182563E-03	 7.80729089314E+01	 9.99710475200E-01	-7.88136488345E-02	 9.99710475200E-01	-7.88136488345E-02	 1.40550182563E-03	 7.80729089314E+01
3.61680089692E+01	 1.47488664483E-03	 7.87312598306E+01	 9.99712837186E-01	-8.28994822642E-02	 9.99712837186E-01	-8.28994822642E-02	 1.47488664483E-03	 7.87312598306E+01
3.78714616335E+01	 1.54909870950E-03	 7.92473466896E+01	 9.99712143801E-01	-8.72235460134E-02	 9.99712143801E-01	-8.72235460134E-02	 1.54909870950E-03	 7.92473466896E+01
3.96551440661E+01	 1.62332043085E-03	 7.97837828407E+01	 9.99713359030E-01	-9.15610708915E-02	 9.99713359030E-01	-9.15610708915E-02	 1.62332043085E-03	 7.97837828407E+01
4.15228349547E+01	 1.70036107263E-03	 8.01215328743E+01	 9.99709691459E-01	-9.60070160988E-02	 9.99709691459E-01	-9.60070160988E-02	 1.70036107263E-03	 8.01215328743E+01
4.34784909571E+01	 1.78480738146E-03	 8.04123219184E+01	 9.99704277421E-01	-1.00863402876E-01	 9.99704277421E-01	-1.00863402876E-01	 1.78480738146E-03	 8.04123219184E+01
4.55262550826E+01	 1.86580710004E-03	 8.07972952173E+01	 9.99703302202E-01	-1.05558273636E-01	 9.99703302202E-01	-1.05558273636E-01	 1.86580710004E-03	 8.07972952173E+01
4.76704654698E+01	 1.95112607795E-03	 8.10363237276E+01	 9.99697856222E-01	-1.10459460986E-01	 9.99697856222E-01	-1.10459460986E-01	 1.95112607795E-03	 8.10363237276E+01
4.99156645761E+01	 2.04375099052E-03	 8.12114658585E+01	 9.99689779567E-01	-1.15759441868E-01	 9.99689779567E-01	-1.15759441868E-01	 2.04375099052E-03	 8.12114658585E+01
5.22666088010E+01	 2.13655895538E-03	 8.14687409729E+01	 9.99685276598E-01	-1.21099492082E-01	 9.99685276598E-01	-1.21099492082E-01	 2.13655895538E-03	 8.14687409729E+01
5.47282785625E+01	 2.23224405020E-03	 8.17309211964E+01	 9.99681394550E-01	-1.26608917442E-01	 9.99681394550E-01	-1.26608917442E-01	 2.23224405020E-03	 8.17309211964E+01
5.73058888481E+01	 2.33489769694E-03	 8.20311136073E+01	 9.99678975032E-01	-1.32530602736E-01	 9.99678975032E-01	-1.32530602736E-01	 2.33489769694E-03	 8.20311136073E+01
6.00049002624E+01	 2.44441629944E-03	 8.22482148672E+01	 9.99673226920E-01	-1.38820373021E-01	 9.99673226920E-01	-1.38820373021E-01	 2.44441629944E-03	 8.22482148672E+01
6.28310305951E+01	 2.55077710587E-03	 8.24726499411E+01	 9.99669048089E-01	-1.44937439044E-01	 9.99669048089E-01	-1.44937439044E-01	 2.55077710587E-03	 8.24726499411E+01
6.57902669346E+01	 2.66979348061E-03	 8.27554498234E+01	 9.99666835129E-01	-1.51797499176E-01	 9.99666835129E-01	-1.51797499176E-01	 2.66979348061E-03	 8.27554498234E+01
6.88888783508E+01	 2.79511057721E-03	 8.29470664427E+01	 9.99660647540E-01	-1.58990378864E-01	 9.99660647540E-01	-1.58990378864E-01	 2.79511057721E-03	 8.29470664427E+01
7.21334291765E+01	 2.92615484062E-03	 8.31892890885E+01	 9.99657210931E-01	-1.66530550868E-01	 9.99657210931E-01	-1.66530550868E-01	 2.92615484062E-03	 8.31892890885E+01
7.55307929136E+01	 3.05800567158E-03	 8.34478299230E+01	 9.99655673957E-01	-1.74126630365E-01	 9.99655673957E-01	-1.74126630365E-01	 3.05800567158E-03	 8.34478299230E+01
7.90881667944E+01	 3.19849303971E-03	 8.36685467656E+01	 9.99652325114E-01	-1.82206024175E-01	 9.99652325114E-01	-1.82206024175E-01	 3.19849303971E-03	 8.36685467656E+01
8.28130870285E+01	 3.34282574855E-03	 8.39022379971E+01	 9.99650433703E-01	-1.90513097305E-01	 9.99650433703E-01	-1.90513097305E-01	 3.34282574855E-03	 8.39022379971E+01
8.67134447689E+01	 3.49623970698E-03	 8.40701990092E+01	 9.99644852631E-01	-1.99319101352E-01	 9.99644852631E-01	-1.99319101352E-01	 3.49623970698E-03	 8.40701990092E+01
9.07975028283E+01	 3.66136466923E-03	 8.42830314810E+01	 9.99641913900E-01	-2.08812551866E-01	 9.99641913900E-01	-2.08812551866E-01	 3.66136466923E-03	 8.42830314810E+01
9.50739131840E+01	 3.83280769435E-03	 8.42684743876E+01	 9.99624502783E-01	-2.18588464792E-01	 9.99624502783E-01	-2.18588464792E-01	 3.83280769435E-03	 8.42684743876E+01
9.95517353073E+01	 3.99766580691E-03	 8.46667603319E+01	 9.99636348571E-01	-2.28141377309E-01	 9.99636348571E-01	-2.28141377309E-01	 3.99766580691E-03	 8.46667603319E+01
1.04240455355E+02	 4.17932570276E-03	 8.48386520229E+01	 9.99632690728E-01	-2.38575117917E-01	 9.99632690728E-01	-2.38575117917E-01	 4.17932570276E-03	 8.48386520229E+01
1.09150006267E+02	 4.36954655790E-03	 8.49089789636E+01	 9.99621729212E-01	-2.49464068316E-01	 9.99621729212E-01	-2.49464068316E-01	 4.36954655790E-03	 8.49089789636E+01
1.14290788806E+02	 4.63897807636E-03	 8.51539259811E+01	 9.99618790523E-01	-2.64945661559E-01	 9.99618790523E-01	-2.64945661559E-01	 4.63897807636E-03	 8.51539259811E+01
1.19673693595E+02	 4.85808425330E-03	 8.53365293762E+01	 9.99616749848E-01	-2.77533682871E-01	 9.99616749848E-01	-2.77533682871E-01	 4.85808425330E-03	 8.53365293762E+01
1.25310124187E+02	 5.07996853220E-03	 8.53966294831E+01	 9.99605119189E-01	-2.90237691272E-01	 9.99605119189E-01	-2.90237691272E-01	 5.07996853220E-03	 8.53966294831E+01
1.31212021222E+02	 5.30476803158E-03	 8.56994269745E+01	 9.99616198973E-01	-3.03202822911E-01	 9.99616198973E-01	-3.03202822911E-01	 5.30476803158E-03	 8.56994269745E+01
1.37391887726E+02	 5.55998627261E-03	 8.57129443588E+01	 9.99599748527E-01	-3.17801250628E-01	 9.99599748527E-01	-3.17801250628E-01	 5.55998627261E-03	 8.57129443588E+01
1.43862815595E+02	 5.82287678171E-03	 8.58249076228E+01	 9.99592937663E-01	-3.32878267979E-01	 9.99592937663E-01	-3.32878267979E-01	 5.82287678171E-03	 8.58249076228E+01
1.50638513331E+02	 6.09420731759E-03	 8.59093300554E+01	 9.99583752650E-01	-3.48429991338E-01	 9.99583752650E-01	-3.48429991338E-01	 6.09420731759E-03	 8.59093300554E+01
1.57733335087E+02	 6.36571309848E-03	 8.61311963479E+01	 9.99590669584E-01	-3.64048802422E-01	 9.99590669584E-01	-3.64048802422E-01	 6.36571309848E-03	 8.61311963479E+01
1.65162311067E+02	 6.66534529608E-03	 8.62048809837E+01	 9.99580953753E-01	-3.81221259321E-01	 9.99580953753E-01	-3.81221259321E-01	 6.66534529608E-03	 8.62048809837E+01
1.72941179378E+02	 6.96786527805E-03	 8.60717623408E+01	 9.99546825474E-01	-3.98475127717E-01	 9.99546825474E-01	-3.98475127717E-01	 6.96786527805E-03	 8.60717623408E+01
1.81086419361E+02	 7.28715318966E-03	 8.62395297305E+01	 9.99548517961E-01	-4.16816036066E-01	 9.99548517961E-01	-4.16816036066E-01	 7.28715318966E-03	 8.62395297305E+01
1.89615286510E+02	 7.62019043848E-03	 8.64154376539E+01	 9.99552506944E-01	-4.35949871264E-01	 9.99552506944E-01	-4.35949871264E-01	 7.62019043848E-03	 8.64154376539E+01
1.98545849021E+02	 7.99359109062E-03	 8.63637595849E+01	 9.99524868152E-01	-4.57299125116E-01	 9.99524868152E-01	-4.57299125116E-01	 7.99359109062E-03	 8.63637595849E+01
2.07897026073E+02	 8.33700362185E-03	 8.64281551176E+01	 9.99515239308E-01	-4.76983949709E-01	 9.99515239308E-01	-4.76983949709E-01	 8.33700362185E-03	 8.64281551176E+01
2.17688627907E+02	 8.74081622969E-03	 8.65531939058E+01	 9.99512568217E-01	-5.00156074920E-01	 9.99512568217E-01	-5.00156074920E-01	 8.74081622969E-03	 8.65531939058E+01
2.27941397793E+02	 9.13866383460E-03	 8.66341466902E+01	 9.99505091008E-01	-5.22969724364E-01	 9.99505091008E-01	-5.22969724364E-01	 9.13866383460E-03	 8.66341466902E+01
2.38677055974E+02	 9.59191181632E-03	 8.68503200550E+01	 9.99518862859E-01	-5.49018428064E-01	 9.99518862859E-01	-5.49018428064E-01	 9.59191181632E-03	 8.68503200550E+01
2.49918345680E+02	 1.00140335705E-02	 8.67333888121E+01	 9.99479382861E-01	-5.73137545259E-01	 9.99479382861E-01	-5.73137545259E-01	 1.00140335705E-02	 8.67333888121E+01
2.61689081309E+02	 1.04746701707E-02	 8.68315644003E+01	 9.99475771712E-01	-5.99562219415E-01	 9.99475771712E-01	-5.99562219415E-01	 1.04746701707E-02	 8.68315644003E+01
2.74014198878E+02	 1.09357584026E-02	 8.67909793611E+01	 9.99447473239E-01	-6.25948610926E-01	 9.99447473239E-01	-6.25948610926E-01	 1.09357584026E-02	 8.67909793611E+01
2.86919808847E+02	 1.14605342676E-02	 8.68243348616E+01	 9.99430625584E-01	-6.56019742632E-01	 9.99430625584E-01	-6.56019742632E-01	 1.14605342676E-02	 8.68243348616E+01
3.00433251438E+02	 1.19917520596E-02	 8.69565526173E+01	 9.99435060969E-01	-6.86511956899E-01	 9.99435060969E-01	-6.86511956899E-01	 1.19917520596E-02	 8.69565526173E+01
3.14583154548E+02	 1.25416579611E-02	 8.68416837564E+01	 9.99387475026E-01	-7.17951159620E-01	 9.99387475026E-01	-7.17951159620E-01	 1.25416579611E-02	 8.68416837564E+01
3.29399494403E+02	 1.31494625806E-02	 8.70247209303E+01	 9.99403752506E-01	-7.52863675607E-01	 9.99403752506E-01	-7.52863675607E-01	 1.31494625806E-02	 8.70247209303E+01
3.44913659057E+02	 1.37307017739E-02	 8.69775718110E+01	 9.99370090882E-01	-7.86136768552E-01	 9.99370090882E-01	-7.86136768552E-01	 1.37307017739E-02	 8.69775718110E+01
3.61158514890E+02	 1.43971117788E-02	 8.70366310167E+01	 9.99359138521E-01	-8.24347400807E-01	 9.99359138521E-01	-8.24347400807E-01	 1.43971117788E-02	 8.70366310167E+01
3.78168476233E+02	 1.50500029166E-02	 8.69968570621E+01	 9.99324542449E-01	-8.61731946310E-01	 9.99324542449E-01	-8.61731946310E-01	 1.50500029166E-02	 8.69968570621E+01
3.95979578274E+02	 1.57660153157E-02	 8.70049214028E+01	 9.99300261679E-01	-9.02761240471E-01	 9.99300261679E-01	-9.02761240471E-01	 1.57660153157E-02	 8.70049214028E+01
4.14629553400E+02	 1.64639972996E-02	 8.69789300187E+01	 9.99267558202E-01	-9.42739564702E-01	 9.99267558202E-01	-9.42739564702E-01	 1.64639972996E-02	 8.69789300187E+01
4.34157911127E+02	 1.72269134913E-02	 8.69341855125E+01	 9.99226736831E-01	-9.86428220399E-01	 9.99226736831E-01	-9.86428220399E-01	 1.72269134913E-02	 8.69341855125E+01
4.54606021806E+02	 1.80437806802E-02	 8.69154003360E+01	 9.99191518813E-01	-1.03322592955E+00	 9.99191518813E-01	-1.03322592955E+00	 1.80437806802E-02	 8.69154003360E+01
4.76017204260E+02	 1.88356432423E-02	 8.69180752709E+01	 9.99164365850E-01	-1.07860696497E+00	 9.99164365850E-01	-1.07860696497E+00	 1.88356432423E-02	 8.69180752709E+01
4.98436817558E+02	 1.97291466558E-02	 8.69877745383E+01	 9.99157517064E-01	-1.12986007094E+00	 9.99157517064E-01	-1.12986007094E+00	 1.97291466558E-02	 8.69877745383E+01
5.21912357104E+02	 2.06324345849E-02	 8.69120775374E+01	 9.99101009844E-01	-1.18158089943E+00	 9.99101009844E-01	-1.18158089943E+00	 2.06324345849E-02	 8.69120775374E+01
5.46493555256E+02	 2.16101776483E-02	 8.68752877198E+01	 9.99055093758E-01	-1.23759668130E+00	 9.99055093758E-01	-1.23759668130E+00	 2.16101776483E-02	 8.68752877198E+01
5.72232486683E+02	 2.25970573514E-02	 8.69033009289E+01	 9.99034124965E-01	-1.29418541397E+00	 9.99034124965E-01	-1.29418541397E+00	 2.25970573514E-02	 8.69033009289E+01
5.99183678684E+02	 2.36431381653E-02	 8.68664209608E+01	 9.98986556696E-01	-1.35412482070E+00	 9.98986556696E-01	-1.35412482070E+00	 2.36431381653E-02	 8.68664209608E+01
6.27404226703E+02	 2.47365992933E-02	 8.68204577477E+01	 9.98933365260E-01	-1.41677639301E+00	 9.98933365260E-01	-1.41677639301E+00	 2.47365992933E-02	 8.68204577477E+01
6.56953915282E+02	 2.58576527957E-02	 8.68224208387E+01	 9.98900394327E-01	-1.48104988000E+00	 9.98900394327E-01	-1.48104988000E+00	 2.58576527957E-02	 8.68224208387E+01
6.87895344716E+02	 2.70549637532E-02	 8.67589441355E+01	 9.98835703056E-01	-1.54964876513E+00	 9.98835703056E-01	-1.54964876513E+00	 2.70549637532E-02	 8.67589441355E+01
7.20294063670E+02	 2.83111230600E-02	 8.67462762992E+01	 9.98793158124E-01	-1.62166634057E+00	 9.98793158124E-01	-1.62166634057E+00	 2.83111230600E-02	 8.67462762992E+01
7.54218708040E+02	 2.96066992974E-02	 8.67041287171E+01	 9.98735327704E-01	-1.69592521334E+00	 9.98735327704E-01	-1.69592521334E+00	 2.96066992974E-02	 8.67041287171E+01
7.89741146357E+02	 3.09861454896E-02	 8.66528000924E+01	 9.98670015603E-01	-1.77499090704E+00	 9.98670015603E-01	-1.77499090704E+00	 3.09861454896E-02	 8.66528000924E+01
8.26936632042E+02	 3.24060791140E-02	 8.65661216921E+01	 9.98583058825E-01	-1.85635260442E+00	 9.98583058825E-01	-1.85635260442E+00	 3.24060791140E-02	 8.65661216921E+01
8.65883962824E+02	 3.38736728657E-02	 8.65322863635E+01	 9.98523737577E-01	-1.94050002594E+00	 9.98523737577E-01	-1.94050002594E+00	 3.38736728657E-02	 8.65322863635E+01
9.06665647674E+02	 3.54436813661E-02	 8.63997982959E+01	 9.98401197493E-01	-2.03043617976E+00	 9.98401197493E-01	-2.03043617976E+00	 3.54436813661E-02	 8.63997982959E+01
9.49368081597E+02	 3.70459193814E-02	 8.63612652449E+01	 9.98333684340E-01	-2.12231676021E+00	 9.98333684340E-01	-2.12231676021E+00	 3.70459193814E-02	 8.63612652449E+01
9.94081728659E+02	 3.87848832799E-02	 8.63029576230E+01	 9.98249721721E-01	-2.22203073976E+00	 9.98249721721E-01	-2.22203073976E+00	 3.87848832799E-02	 8.63029576230E+01
1.04090131363E+03	 4.05597227465E-02	 8.62152223544E+01	 9.98143523596E-01	-2.32378248472E+00	 9.98143523596E-01	-2.32378248472E+00	 4.05597227465E-02	 8.62152223544E+01
1.08992602266E+03	 4.24426584182E-02	 8.61523585701E+01	 9.98050736799E-01	-2.43177275503E+00	 9.98050736799E-01	-2.43177275503E+00	 4.24426584182E-02	 8.61523585701E+01
1.14125971341E+03	 4.44090452973E-02	 8.60585853553E+01	 9.97931423318E-01	-2.54453104273E+00	 9.97931423318E-01	-2.54453104273E+00	 4.44090452973E-02	 8.60585853553E+01
1.19501113503E+03	 4.64823289284E-02	 8.59518249283E+01	 9.97796445648E-01	-2.66342261515E+00	 9.97796445648E-01	-2.66342261515E+00	 4.64823289284E-02	 8.59518249283E+01
1.25129415862E+03	 4.86585487533E-02	 8.57633040475E+01	 9.97586169828E-01	-2.78813878781E+00	 9.97586169828E-01	-2.78813878781E+00	 4.86585487533E-02	 8.57633040475E+01
1.31022801837E+03	 5.09668469112E-02	 8.56627450204E+01	 9.97441060691E-01	-2.92055717524E+00	 9.97441060691E-01	-2.92055717524E+00	 5.09668469112E-02	 8.56627450204E+01
1.37193756425E+03	 5.33411504735E-02	 8.55207947802E+01	 9.97253068012E-01	-3.05673077532E+00	 9.97253068012E-01	-3.05673077532E+00	 5.33411504735E-02	 8.55207947802E+01
1.43655352641E+03	 5.58730163290E-02	 8.53484697063E+01	 9.97025430119E-01	-3.20192986718E+00	 9.97025430119E-01	-3.20192986718E+00	 5.58730163290E-02	 8.53484697063E+01
1.50421279220E+03	 5.85393910950E-02	 8.51742084174E+01	 9.96783548903E-01	-3.35487153353E+00	 9.96783548903E-01	-3.35487153353E+00	 5.85393910950E-02	 8.51742084174E+01
1.57505869613E+03	 6.13101238413E-02	 8.50039296789E+01	 9.96534119114E-01	-3.51383818419E+00	 9.96534119114E-01	-3.51383818419E+00	 6.13101238413E-02	 8.50039296789E+01
1.64924132350E+03	 6.42816935990E-02	 8.48215652134E+01	 9.96257143264E-01	-3.68435621636E+00	 9.96257143264E-01	-3.68435621636E+00	 6.42816935990E-02	 8.48215652134E+01
1.72691782842E+03	 6.74055887231E-02	 8.45922837374E+01	 9.95910932749E-01	-3.86358064814E+00	 9.95910932749E-01	-3.86358064814E+00	 6.74055887231E-02	 8.45922837374E+01
1.80825276666E+03	 7.07013762315E-02	 8.43707167572E+01	 9.95554253322E-01	-4.05273566326E+00	 9.95554253322E-01	-4.05273566326E+00	 7.07013762315E-02	 8.43707167572E+01
1.89341844431E+03	 7.42456843615E-02	 8.41158742760E+01	 9.95132926095E-01	-4.25616057500E+00	 9.95132926095E-01	-4.25616057500E+00	 7.42456843615E-02	 8.41158742760E+01
1.98259528278E+03	 7.80319692362E-02	 8.38146663298E+01	 9.94622490643E-01	-4.47345066689E+00	 9.94622490643E-01	-4.47345066689E+00	 7.80319692362E-02	 8.38146663298E+01
2.07597220103E+03	 8.20261197522E-02	 8.33743463639E+01	 9.93881091099E-01	-4.70238022582E+00	 9.93881091099E-01	-4.70238022582E+00	 8.20261197522E-02	 8.33743463639E+01
2.17374701578E+03	 8.57895818989E-02	 8.30434560830E+01	 9.93266722910E-01	-4.91830905182E+00	 9.93266722910E-01	-4.91830905182E+00	 8.57895818989E-02	 8.30434560830E+01
2.27612686059E+03	 9.01775975900E-02	 8.28604410565E+01	 9.92832446839E-01	-5.17076172041E+00	 9.92832446839E-01	-5.17076172041E+00	 9.01775975900E-02	 8.28604410565E+01
2.38332862468E+03	 9.48437547321E-02	 8.25241700441E+01	 9.92126749057E-01	-5.43887769709E+00	 9.92126749057E-01	-5.43887769709E+00	 9.48437547321E-02	 8.25241700441E+01
2.49557941236E+03	 9.97993375581E-02	 8.21232092828E+01	 9.91264972905E-01	-5.72355788129E+00	 9.91264972905E-01	-5.72355788129E+00	 9.97993375581E-02	 8.21232092828E+01
2.61311702419E+03	 1.04931661405E-01	 8.15953291023E+01	 9.90119315451E-01	-6.01798504269E+00	 9.90119315451E-01	-6.01798504269E+00	 1.04931661405E-01	 8.15953291023E+01
2.73619046074E+03	 1.10303948680E-01	 8.11454502801E+01	 9.89044756596E-01	-6.32664926558E+00	 9.89044756596E-01	-6.32664926558E+00	 1.10303948680E-01	 8.11454502801E+01
2.86506045008E+03	 1.15833157578E-01	 8.06386007315E+01	 9.87792582097E-01	-6.64417017818E+00	 9.87792582097E-01	-6.64417017818E+00	 1.15833157578E-01	 8.06386007315E+01
3.00000000000E+03	 1.22067549369E-01	 8.01245002790E+01	 9.86422527522E-01	-7.00258537853E+00	 9.86422527522E-01	-7.00258537853E+00	 1.22067549369E-01	 8.01245002790E+01
