!--------------------------------------------------
! S-parameter Generated by TDK Corporation
! Copyright(C) 2015 TDK Corporation.
! All Rights Reserved.
!--------------------------------------------------
! TDK P/N: CGJ4C2C0G1H392J060AA (Multilayer Ceramic Chip Capacitors)
! Property: C=3.9nF
! Size(LxWxT): 2x1.25x0.6mm, 0.079x0.049x0.024inches
! Model Type: s2p (Touchstone File Format Version 1.0)
! Frequency: DC=Yes Start=0.3MHz Stop=8500MHz 225points Log-sweep
! Note: 
! Model Generated on Jun. 23, 2015
! Hash(MD5):
!--------------------------------------------------
! Port Assignments:
!
!  1 ---| |--- 2
!
!--------------------------------------------------
! Applicable Conditions:
!   Temperature = 25 degC
!   DC Bias Voltage = 0 V
!   Small Signal Operation
!--------------------------------------------------
! Terms and conditions regarding TDK Simulation Models
! (1)This simulation model is being provided solely for informational purposes. Please refer to the specifications of the products in terms of detailed characteristics of such products.
! (2)In no event shall TDK Corporation of any of its subsidiaries be liable for any loss or damage arising, directly or indirectly, 
!    From any information contained in this simulation model, including, but not limited to loss or damages arising from any inaccuracies, omissions or errors in connection with such information.
! (3)Any and all copyrights on this simulation model are owned by TDK Corporation.
!    Duplication or redistribution of this simulation model without prior written permission from TDK Corporation is prohibited.
! (4)This simulation model is subject to any modification or change without any prior notice.
! (5)Neither TDK Corporation nor any of its subsidiaries shall make any warranty, express or implied, 
!    Including but not limited to the correctness, implied warranties of merchantability and fitness for a particular purpose with respect to this simulation models.
! (6)The use of this simulation model shall be deemed to have consented to the terms and conditions hereof.
!--------------------------------------------------
# MHz S MA R 50
0.00000000000E+00	 9.99999990000E-01	 0.00000000000E+00	 9.99999990000E-09	 0.00000000000E+00	 9.99999990000E-09	 0.00000000000E+00	 9.99999990000E-01	 0.00000000000E+00
3.00000000000E-01	 8.16249058895E-01	-3.53030742872E+01	 5.77698428121E-01	 5.45315958515E+01	 5.77698428121E-01	 5.48337168073E+01	 8.16249058895E-01	-3.53316130540E+01
3.14113581859E-01	 8.03521522788E-01	-3.65462097327E+01	 5.95274022966E-01	 5.33103868855E+01	 5.95274022966E-01	 5.35318906127E+01	 8.03521522788E-01	-3.66115127690E+01
3.28891141027E-01	 7.90248000104E-01	-3.78445949981E+01	 6.12785523925E-01	 5.20467297551E+01	 6.12785523925E-01	 5.22605045898E+01	 7.90248000104E-01	-3.78481706570E+01
3.44363914499E-01	 7.76334133214E-01	-3.91217957888E+01	 6.30320008891E-01	 5.07639678535E+01	 6.30320008891E-01	 5.09728958553E+01	 7.76334133214E-01	-3.91413405025E+01
3.60564608821E-01	 7.61822182594E-01	-4.04254225599E+01	 6.47659663632E-01	 4.94768022616E+01	 6.47584102783E-01	 4.96742319778E+01	 7.61805309494E-01	-4.04479182004E+01
3.77527469228E-01	 7.46898821358E-01	-4.17326272078E+01	 6.64781300624E-01	 4.81942266626E+01	 6.64643891012E-01	 4.83633771161E+01	 7.46834322092E-01	-4.17455881813E+01
3.95288352031E-01	 7.31306595572E-01	-4.30451149694E+01	 6.81703179737E-01	 4.68936509867E+01	 6.81318519554E-01	 4.70644961778E+01	 7.31297639569E-01	-4.30691649142E+01
4.13884800412E-01	 7.15334667686E-01	-4.43793309741E+01	 6.98415885468E-01	 4.55727506195E+01	 6.97906074258E-01	 4.57447410169E+01	 7.15308483361E-01	-4.43860267665E+01
4.33356123781E-01	 6.99055438528E-01	-4.56901068406E+01	 7.14724034510E-01	 4.42571674346E+01	 7.14064602671E-01	 4.44278024474E+01	 6.99016165760E-01	-4.57091858268E+01
4.53743480871E-01	 6.82384347282E-01	-4.70258168686E+01	 7.30618600302E-01	 4.29403112300E+01	 7.29662275775E-01	 4.31145268919E+01	 6.82303555962E-01	-4.70201731123E+01
4.75089966739E-01	 6.65464257418E-01	-4.83043234786E+01	 7.46088475221E-01	 4.16593131717E+01	 7.44886139840E-01	 4.18135911266E+01	 6.65277969707E-01	-4.83296089827E+01
4.97440703859E-01	 6.48140954201E-01	-4.96212917138E+01	 7.61111236974E-01	 4.03502149406E+01	 7.59634866415E-01	 4.05076089372E+01	 6.48108456519E-01	-4.96334301753E+01
5.20842937505E-01	 6.30664099396E-01	-5.09012379013E+01	 7.75710421876E-01	 3.90590191569E+01	 7.73904539392E-01	 3.92208835465E+01	 6.30561639458E-01	-5.09188218351E+01
5.45346135619E-01	 6.13831395868E-01	-5.22792006901E+01	 7.89431207495E-01	 3.79160808139E+01	 7.85394260439E-01	 3.78749255480E+01	 6.10912694977E-01	-5.19544833864E+01
5.71002093374E-01	 5.95535197514E-01	-5.34329904790E+01	 8.03112492164E-01	 3.65112288804E+01	 8.01223793559E-01	 3.66783505743E+01	 5.95338894796E-01	-5.34446780145E+01
5.97865042662E-01	 5.77746250274E-01	-5.46675068457E+01	 8.15962370645E-01	 3.52621316891E+01	 8.13953705640E-01	 3.54367131519E+01	 5.77748770336E-01	-5.46836243767E+01
6.25991766729E-01	 5.60087931131E-01	-5.58915189500E+01	 8.28234683584E-01	 3.40174170829E+01	 8.26051632638E-01	 3.41966221664E+01	 5.59991125345E-01	-5.59106434253E+01
6.55441720205E-01	 5.42409409639E-01	-5.70885877023E+01	 8.39932255227E-01	 3.28200958578E+01	 8.37786840982E-01	 3.29765481112E+01	 5.42333342081E-01	-5.71195882015E+01
6.86277154778E-01	 5.24896437126E-01	-5.82621874932E+01	 8.51019958593E-01	 3.16339882289E+01	 8.48770127762E-01	 3.18082074432E+01	 5.24707217652E-01	-5.82807598528E+01
7.18563250784E-01	 5.07457684901E-01	-5.94258438417E+01	 8.61517935696E-01	 3.04686132303E+01	 8.59313702702E-01	 3.06390627670E+01	 5.07374233781E-01	-5.94432865423E+01
7.52368254986E-01	 4.90182526320E-01	-6.05562322670E+01	 8.71449701903E-01	 2.93314172426E+01	 8.69169801034E-01	 2.94942374364E+01	 4.90142018018E-01	-6.05765275296E+01
7.87763624836E-01	 4.73252066297E-01	-6.16598636830E+01	 8.80776464001E-01	 2.82189450242E+01	 8.78756652616E-01	 2.83888783378E+01	 4.73235571438E-01	-6.16840387399E+01
8.24824179518E-01	 4.56507320344E-01	-6.27322073361E+01	 8.89561407376E-01	 2.71260031809E+01	 8.87443704318E-01	 2.72991564726E+01	 4.56462912227E-01	-6.27676449908E+01
8.63628258107E-01	 4.40035821012E-01	-6.37920431460E+01	 8.97820769584E-01	 2.60655282445E+01	 8.95774835851E-01	 2.62467298936E+01	 4.40029496270E-01	-6.38128590990E+01
9.04257885162E-01	 4.23942319173E-01	-6.48023210214E+01	 9.05545537532E-01	 2.50498679322E+01	 9.03478960800E-01	 2.52146519415E+01	 4.23843082900E-01	-6.48345502403E+01
9.46798944108E-01	 4.08171701611E-01	-6.58061050780E+01	 9.12779083800E-01	 2.40410421995E+01	 9.10803165495E-01	 2.42128367508E+01	 4.08024637441E-01	-6.58367465522E+01
9.91341358780E-01	 3.92628464516E-01	-6.67694547920E+01	 9.19550233077E-01	 2.30641618828E+01	 9.17521129819E-01	 2.32555756975E+01	 3.92589388990E-01	-6.67983049323E+01
1.03797928350E+00	 3.77625582662E-01	-6.76941720986E+01	 9.25814297675E-01	 2.21339426849E+01	 9.23904357763E-01	 2.23105337062E+01	 3.77560082761E-01	-6.77361488210E+01
1.08681130212E+00	 3.62985527903E-01	-6.85668871959E+01	 9.31606961476E-01	 2.12206686327E+01	 9.29784690255E-01	 2.13919282541E+01	 3.62762721805E-01	-6.86384530973E+01
1.13794063638E+00	 3.48648466872E-01	-6.94702764752E+01	 9.37104569222E-01	 2.03332069576E+01	 9.35217429300E-01	 2.05220108691E+01	 3.48551311774E-01	-6.95220565842E+01
1.19147536412E+00	 3.34801866626E-01	-7.03184987522E+01	 9.42149773991E-01	 1.94953710212E+01	 9.40284211236E-01	 1.96845205756E+01	 3.34728708877E-01	-7.03513674450E+01
1.24752864774E+00	 3.21322366164E-01	-7.11345006580E+01	 9.46835874304E-01	 1.86669762529E+01	 9.44893125250E-01	 1.88554193544E+01	 3.21210970611E-01	-7.11811749694E+01
1.30621897337E+00	 3.08283067631E-01	-7.19183960389E+01	 9.51159019998E-01	 1.78828072440E+01	 9.49184644950E-01	 1.80684095754E+01	 3.08208864036E-01	-7.19611389589E+01
1.36767040140E+00	 2.95671889430E-01	-7.26727900397E+01	 9.55160837496E-01	 1.71221541758E+01	 9.53385636016E-01	 1.73067688447E+01	 2.95540266112E-01	-7.27229122902E+01
1.43201282862E+00	 2.83445275852E-01	-7.33963781707E+01	 9.58846028009E-01	 1.63942113452E+01	 9.56947500156E-01	 1.65662299675E+01	 2.83404176574E-01	-7.34524242223E+01
1.49938226288E+00	 2.71697074198E-01	-7.41037383764E+01	 9.62269172197E-01	 1.56850199680E+01	 9.60420105302E-01	 1.58672692827E+01	 2.71510145244E-01	-7.41557781819E+01
1.56992111057E+00	 2.60244969607E-01	-7.47872120822E+01	 9.65416379113E-01	 1.50053612263E+01	 9.63532931757E-01	 1.51869739328E+01	 2.60203044170E-01	-7.48240863741E+01
1.64377847759E+00	 2.49286608017E-01	-7.54385039140E+01	 9.68318709444E-01	 1.43479862237E+01	 9.66470631807E-01	 1.45313171962E+01	 2.49149214202E-01	-7.54813152575E+01
1.72111048459E+00	 2.38712924221E-01	-7.60536387776E+01	 9.70971535336E-01	 1.37213369857E+01	 9.69180360121E-01	 1.39149279851E+01	 2.38606892706E-01	-7.60954678545E+01
1.80208059697E+00	 2.28543817565E-01	-7.66588786801E+01	 9.73416014705E-01	 1.31188399529E+01	 9.71625158607E-01	 1.33111807742E+01	 2.28452360077E-01	-7.66879432852E+01
1.88685997037E+00	 2.18750972824E-01	-7.72303557866E+01	 9.75667887826E-01	 1.25425773606E+01	 9.73816481164E-01	 1.27341321446E+01	 2.18664846314E-01	-7.72616901338E+01
1.97562781253E+00	 2.09363513062E-01	-7.77830326359E+01	 9.77724828207E-01	 1.19803171569E+01	 9.75947256925E-01	 1.21741458026E+01	 2.09262820936E-01	-7.78209372481E+01
2.06857176205E+00	 2.00301266829E-01	-7.83053384009E+01	 9.79621337444E-01	 1.14538409317E+01	 9.77841095574E-01	 1.16544326236E+01	 2.00218066079E-01	-7.83341597242E+01
2.16588828503E+00	 1.91632513144E-01	-7.88074662900E+01	 9.81358293831E-01	 1.09448886482E+01	 9.79531617345E-01	 1.11367149818E+01	 1.91532569292E-01	-7.88477522885E+01
2.26778309039E+00	 1.83304963913E-01	-7.92897642114E+01	 9.82935922377E-01	 1.04414488451E+01	 9.81189641563E-01	 1.06496415253E+01	 1.83192635865E-01	-7.93301301750E+01
2.37447156467E+00	 1.75279720775E-01	-7.97564739580E+01	 9.84404495505E-01	 9.97427035943E+00	 9.82621068390E-01	 1.01860846836E+01	 1.75207224210E-01	-7.97898140620E+01
2.48617922734E+00	 1.67625326339E-01	-8.02013802004E+01	 9.85744913774E-01	 9.52658374009E+00	 9.83959308195E-01	 9.74043087979E+00	 1.67519195439E-01	-8.02331106262E+01
2.60314220747E+00	 1.60251980093E-01	-8.06291044697E+01	 9.86966709791E-01	 9.09238593374E+00	 9.85225022270E-01	 9.30846215478E+00	 1.60162393663E-01	-8.06558079473E+01
2.72560774293E+00	 1.53179860249E-01	-8.10213454921E+01	 9.88081162819E-01	 8.68336693950E+00	 9.86341940783E-01	 8.90184225767E+00	 1.53106161360E-01	-8.10526485475E+01
2.85383470291E+00	 1.46438992576E-01	-8.14112889502E+01	 9.89101852795E-01	 8.28040490540E+00	 9.87404575945E-01	 8.51364325384E+00	 1.46353432830E-01	-8.14387289001E+01
2.98809413521E+00	 1.39948186344E-01	-8.17778725971E+01	 9.90036310599E-01	 7.90268211942E+00	 9.88320009152E-01	 8.13271592581E+00	 1.39866750673E-01	-8.18039369999E+01
3.12866983915E+00	 1.33743622674E-01	-8.21341364364E+01	 9.90899595230E-01	 7.54499852555E+00	 9.89223637121E-01	 7.77547550944E+00	 1.33658900113E-01	-8.21590827759E+01
3.27585896543E+00	 1.27794086739E-01	-8.24670336504E+01	 9.91675064413E-01	 7.18839180493E+00	 9.89979546683E-01	 7.43302997884E+00	 1.27716324372E-01	-8.24875967661E+01
3.42997264432E+00	 1.22089176202E-01	-8.27847261169E+01	 9.92387844807E-01	 6.86316005862E+00	 9.90677704614E-01	 7.10222529781E+00	 1.22008347748E-01	-8.27927029336E+01
3.59133664328E+00	 1.16664277557E-01	-8.30796682152E+01	 9.93045429834E-01	 6.54733463965E+00	 9.91316771847E-01	 6.78814132595E+00	 1.16559622464E-01	-8.31125625897E+01
3.76029205561E+00	 1.11417884551E-01	-8.33858605518E+01	 9.93636615966E-01	 6.23391057330E+00	 9.92018500904E-01	 6.48275147719E+00	 1.11354855816E-01	-8.33974028991E+01
3.93719602141E+00	 1.06420336227E-01	-8.36502541976E+01	 9.94183785316E-01	 5.94823307981E+00	 9.92430463980E-01	 6.19757794818E+00	 1.06348693760E-01	-8.36591702706E+01
4.12242248255E+00	 1.01645565962E-01	-8.39274259899E+01	 9.94680919124E-01	 5.66505386026E+00	 9.93019640368E-01	 5.92057691871E+00	 1.01559140254E-01	-8.39235942796E+01
4.31636297310E+00	 9.70802128938E-02	-8.41709770827E+01	 9.95131920475E-01	 5.40413137787E+00	 9.93421691307E-01	 5.65584249000E+00	 9.70144298783E-02	-8.41613010585E+01
4.51942744694E+00	 9.27014178210E-02	-8.44007387627E+01	 9.95538087662E-01	 5.14845428198E+00	 9.93828866867E-01	 5.39808396392E+00	 9.26319352267E-02	-8.43891417281E+01
4.73204514437E+00	 8.85006050645E-02	-8.46236076243E+01	 9.95920222662E-01	 4.90645370927E+00	 9.94102201947E-01	 5.16010478222E+00	 8.84335045154E-02	-8.45949263897E+01
4.95466549939E+00	 8.44975982292E-02	-8.48282002102E+01	 9.96251867954E-01	 4.66626814976E+00	 9.94466058340E-01	 4.92927808535E+00	 8.44333911861E-02	-8.47926675232E+01
5.18775908975E+00	 8.06680147064E-02	-8.50260637372E+01	 9.96561945003E-01	 4.44042539835E+00	 9.94766049863E-01	 4.70660481399E+00	 8.05999308749E-02	-8.49844820106E+01
5.43181863168E+00	 7.69793358082E-02	-8.52381747275E+01	 9.96862961111E-01	 4.23606857303E+00	 9.95065587412E-01	 4.49189730643E+00	 7.69369364395E-02	-8.51780769902E+01
5.68736002135E+00	 7.34951477552E-02	-8.53992329189E+01	 9.97100795094E-01	 4.02631059084E+00	 9.95325307186E-01	 4.28433350475E+00	 7.34391310701E-02	-8.53268241294E+01
5.95492342542E+00	 7.01438080303E-02	-8.55826946163E+01	 9.97326399945E-01	 3.82809564579E+00	 9.95710091331E-01	 4.09246527533E+00	 7.00837111088E-02	-8.54852189883E+01
6.23507442285E+00	 6.69353087848E-02	-8.57209088989E+01	 9.97543514856E-01	 3.65225283382E+00	 9.95760049730E-01	 3.90400629844E+00	 6.68898662156E-02	-8.56069594273E+01
6.52840520039E+00	 6.38694785408E-02	-8.58980131915E+01	 9.97748477413E-01	 3.46585986886E+00	 9.95996117514E-01	 3.72483336991E+00	 6.38239204143E-02	-8.57628969248E+01
6.83553580441E+00	 6.09282592902E-02	-8.60129381871E+01	 9.97913934200E-01	 3.29201851816E+00	 9.96087584988E-01	 3.55700957550E+00	 6.08909329156E-02	-8.58533575046E+01
7.15711545149E+00	 5.81237648159E-02	-8.61173990482E+01	 9.98055849331E-01	 3.12807778914E+00	 9.96191538556E-01	 3.40048908891E+00	 5.80812504882E-02	-8.59117786090E+01
7.49382390082E+00	 5.54478094310E-02	-8.62771511018E+01	 9.98199823551E-01	 2.97247173316E+00	 9.96525600683E-01	 3.24239991616E+00	 5.54213261320E-02	-8.60398209304E+01
7.84637289102E+00	 5.28823611698E-02	-8.63535032550E+01	 9.98312297370E-01	 2.81655306593E+00	 9.96522914667E-01	 3.08789348270E+00	 5.28512351839E-02	-8.60669983662E+01
8.21550764466E+00	 5.04387583732E-02	-8.64585704510E+01	 9.98429724009E-01	 2.67800544809E+00	 9.96686259513E-01	 2.94739425164E+00	 5.04030453862E-02	-8.61478568392E+01
8.60200844352E+00	 4.80866715739E-02	-8.65002088918E+01	 9.98532464439E-01	 2.53789349800E+00	 9.96541244539E-01	 2.80072672003E+00	 4.80673646066E-02	-8.61493728383E+01
9.00669227791E+00	 4.58664283013E-02	-8.66033525524E+01	 9.98596822466E-01	 2.39745106918E+00	 9.96835775835E-01	 2.66554766529E+00	 4.58333458118E-02	-8.61848101579E+01
9.43041457372E+00	 4.36883427819E-02	-8.66273672112E+01	 9.98679712354E-01	 2.28567120871E+00	 9.96713394105E-01	 2.54972226335E+00	 4.37057672205E-02	-8.61225064620E+01
9.87407100055E+00	 4.16288436127E-02	-8.67285114718E+01	 9.98762369300E-01	 2.15994472852E+00	 9.96892346754E-01	 2.43352068883E+00	 4.16519749723E-02	-8.61761598491E+01
1.03385993650E+01	 3.96883256493E-02	-8.67575548724E+01	 9.98803719038E-01	 2.04634110388E+00	 9.96956399514E-01	 2.31412093127E+00	 3.97163297019E-02	-8.61182171302E+01
1.08249815932E+01	 3.77973767084E-02	-8.67489170682E+01	 9.98843474319E-01	 1.93115688086E+00	 9.96961472105E-01	 2.20687490678E+00	 3.78440098510E-02	-8.60504792450E+01
1.13342458060E+01	 3.60118034755E-02	-8.68003872701E+01	 9.98898700304E-01	 1.82081476008E+00	 9.96900034971E-01	 2.08492794785E+00	 3.60799833162E-02	-8.59557078698E+01
1.18674684926E+01	 3.42953086179E-02	-8.67456183994E+01	 9.98891646384E-01	 1.71760977239E+00	 9.96970757056E-01	 1.99393207690E+00	 3.43790660851E-02	-8.57941094550E+01
1.24257767861E+01	 3.26529491650E-02	-8.67285930841E+01	 9.98901075191E-01	 1.62608265979E+00	 9.97012369784E-01	 1.88921934574E+00	 3.27768130717E-02	-8.56456052953E+01
1.30103508455E+01	 3.10820321789E-02	-8.67349496842E+01	 9.98953068729E-01	 1.52363808329E+00	 9.96943642112E-01	 1.79382078801E+00	 3.12348655411E-02	-8.55401218947E+01
1.36224263511E+01	 2.95865304640E-02	-8.66727981556E+01	 9.98931436907E-01	 1.43327786763E+00	 9.96992645994E-01	 1.71016028126E+00	 2.97816362923E-02	-8.52982967774E+01
1.42632971158E+01	 2.81537599929E-02	-8.66347121861E+01	 9.98959345152E-01	 1.35426855790E+00	 9.96912632570E-01	 1.61932234186E+00	 2.83740450172E-02	-8.50882309071E+01
1.49343178205E+01	 2.67860206348E-02	-8.65828458463E+01	 9.98954294747E-01	 1.26382193340E+00	 9.96933635436E-01	 1.54351590590E+00	 2.70529780792E-02	-8.48507019512E+01
1.56369068774E+01	 2.54692342378E-02	-8.65518634599E+01	 9.98962134160E-01	 1.18402204000E+00	 9.96963778793E-01	 1.45636865175E+00	 2.57782728574E-02	-8.46458737716E+01
1.63725494282E+01	 2.42181605744E-02	-8.64513211338E+01	 9.98943641820E-01	 1.11622401410E+00	 9.96906350794E-01	 1.38708259895E+00	 2.45794379882E-02	-8.42545308934E+01
1.71428004835E+01	 2.30322287473E-02	-8.62774578750E+01	 9.98883705979E-01	 1.04376985341E+00	 9.96933913408E-01	 1.30962523549E+00	 2.34514527183E-02	-8.38505189399E+01
1.79492882099E+01	 2.18762528165E-02	-8.62333130534E+01	 9.98918394363E-01	 9.66614687512E-01	 9.96837045069E-01	 1.23637814111E+00	 2.23616093657E-02	-8.35580134647E+01
1.87937173714E+01	 2.07920994485E-02	-8.60042563648E+01	 9.98908737176E-01	 8.95220868231E-01	 9.96635032904E-01	 1.16313138453E+00	 2.13495802930E-02	-8.30663151404E+01
1.96778729333E+01	 1.97470388543E-02	-8.59119111717E+01	 9.98882948694E-01	 8.31425526116E-01	 9.96702417968E-01	 1.10514992972E+00	 2.03793943518E-02	-8.26914328258E+01
2.06036238348E+01	 1.87455234811E-02	-8.55503887319E+01	 9.98791288735E-01	 7.76477923226E-01	 9.96618445022E-01	 1.03930680985E+00	 1.94795814401E-02	-8.19762443970E+01
2.15729269401E+01	 1.77838685291E-02	-8.54970396215E+01	 9.98779478772E-01	 7.03776685861E-01	 9.96660190849E-01	 9.76700795042E-01	 1.86054319553E-02	-8.15666375716E+01
2.25878311744E+01	 1.68678356304E-02	-8.53171976502E+01	 9.98755060191E-01	 6.53452184292E-01	 9.96609223155E-01	 9.14295551679E-01	 1.77799734657E-02	-8.09947507923E+01
2.36504818554E+01	 1.60173330283E-02	-8.50946413374E+01	 9.98706642026E-01	 5.95590279170E-01	 9.96540513594E-01	 8.54289368670E-01	 1.70507153437E-02	-8.03077103034E+01
2.47631252277E+01	 1.51699457813E-02	-8.49117043476E+01	 9.98714809714E-01	 5.36172580244E-01	 9.96452361872E-01	 8.05634859811E-01	 1.63181838973E-02	-7.97983733851E+01
2.59281132109E+01	 1.43848058020E-02	-8.46196342643E+01	 9.98660081889E-01	 4.77078199347E-01	 9.96376739417E-01	 7.54361343851E-01	 1.56464358400E-02	-7.89929250126E+01
2.71479083718E+01	 1.36280061445E-02	-8.45886565042E+01	 9.98653317084E-01	 4.29164626032E-01	 9.96434528448E-01	 7.05500658586E-01	 1.50118012013E-02	-7.85407540257E+01
2.84250891288E+01	 1.29226473717E-02	-8.43161875764E+01	 9.98621289485E-01	 3.79303359422E-01	 9.96333360586E-01	 6.51148722612E-01	 1.44422500821E-02	-7.77766527320E+01
2.97623552030E+01	 1.22181791775E-02	-8.36253564295E+01	 9.98524050668E-01	 3.36943837645E-01	 9.96192262020E-01	 6.11753080416E-01	 1.39235929810E-02	-7.68007770566E+01
3.11625333246E+01	 1.15613286905E-02	-8.37063719571E+01	 9.98571868697E-01	 2.84442263060E-01	 9.96125571787E-01	 5.60095511479E-01	 1.33927127956E-02	-7.62778362800E+01
3.26285832079E+01	 1.09483223441E-02	-8.33748873321E+01	 9.98511312274E-01	 2.41791751566E-01	 9.96134757502E-01	 5.21395253300E-01	 1.29311121129E-02	-7.55526223537E+01
3.41636038081E+01	 1.03442893847E-02	-8.31614283525E+01	 9.98417839410E-01	 1.96713407351E-01	 9.95920114626E-01	 4.72445204630E-01	 1.24923439573E-02	-7.48804282819E+01
3.57708398712E+01	 9.77240121192E-03	-8.30291880051E+01	 9.98428292046E-01	 1.53736546836E-01	 9.95906249186E-01	 4.25944732138E-01	 1.20707435102E-02	-7.44011847196E+01
3.74536887935E+01	 9.23508999669E-03	-8.30215979178E+01	 9.98355735554E-01	 1.16225378237E-01	 9.95739012378E-01	 3.91551715878E-01	 1.17092055334E-02	-7.38776802786E+01
3.92157078025E+01	 8.73732985703E-03	-8.31592599564E+01	 9.98168638879E-01	 7.00621054938E-02	 9.95759793457E-01	 3.44145427640E-01	 1.13488264908E-02	-7.33109240339E+01
4.10606214766E+01	 8.24813784140E-03	-8.33677997948E+01	 9.98126234228E-01	 3.27939787885E-02	 9.95922889288E-01	 3.02632820762E-01	 1.10276768567E-02	-7.29388780976E+01
4.29923296179E+01	 7.82673147054E-03	-8.33772017381E+01	 9.98104784354E-01	-8.89666580698E-03	 9.95791100023E-01	 2.62734075066E-01	 1.06823386738E-02	-7.25728883853E+01
4.50149154958E+01	 7.38688407554E-03	-8.35704218722E+01	 9.98165990860E-01	-4.58239936496E-02	 9.95580227088E-01	 2.27323672436E-01	 1.03965096800E-02	-7.24292306095E+01
4.71326544782E+01	 6.97777618869E-03	-8.39411231845E+01	 9.98108560221E-01	-8.30968288079E-02	 9.95535475592E-01	 1.91902461432E-01	 1.01276848595E-02	-7.23283894663E+01
4.93500230689E+01	 6.61542585493E-03	-8.43892011655E+01	 9.97743776732E-01	-1.16852980132E-01	 9.95491934728E-01	 1.52598547593E-01	 9.86192434425E-03	-7.20645682743E+01
5.16717083700E+01	 6.29467395707E-03	-8.45824767587E+01	 9.97822616946E-01	-1.64180046447E-01	 9.95420340429E-01	 1.21025950691E-01	 9.61159668727E-03	-7.22077691121E+01
5.41026179895E+01	 5.97462523472E-03	-8.52733554842E+01	 9.97841222913E-01	-1.95283686946E-01	 9.95287839416E-01	 8.84808970532E-02	 9.40708188205E-03	-7.24195203293E+01
5.66478904155E+01	 5.68542441730E-03	-8.58844658314E+01	 9.97638986888E-01	-2.34028938987E-01	 9.95347534894E-01	 4.49251664116E-02	 9.16640670932E-03	-7.25880913757E+01
5.93129058772E+01	 5.43944622932E-03	-8.66600528479E+01	 9.97580719260E-01	-2.60369221127E-01	 9.95196230446E-01	 8.87429657890E-03	 8.93129742897E-03	-7.29521531386E+01
6.21032977185E+01	 5.21746547621E-03	-8.76667663510E+01	 9.97525894261E-01	-2.96578182584E-01	 9.95067052404E-01	-2.60023633354E-02	 8.73221991977E-03	-7.35123044965E+01
6.50249643053E+01	 5.00875882840E-03	-8.81785282823E+01	 9.97422300188E-01	-3.31907650538E-01	 9.94974346590E-01	-5.41051380284E-02	 8.50454742886E-03	-7.41321601508E+01
6.80840814940E+01	 4.82091475443E-03	-8.88834637227E+01	 9.97393208698E-01	-3.68544002146E-01	 9.94973389980E-01	-9.16547324992E-02	 8.30604338279E-03	-7.46719245101E+01
7.12871156855E+01	 4.66355596100E-03	-8.95001384469E+01	 9.97357724000E-01	-4.08683218862E-01	 9.94917839746E-01	-1.33063107825E-01	 8.07672431583E-03	-7.55969470730E+01
7.46408374946E+01	 4.52591641631E-03	-9.00624182956E+01	 9.97227398622E-01	-4.35530925580E-01	 9.94849244250E-01	-1.69957953529E-01	 7.86514153065E-03	-7.65170440069E+01
7.81523360612E+01	 4.42026936356E-03	-9.04569938828E+01	 9.97164145423E-01	-4.79981244786E-01	 9.94833845947E-01	-2.03020400460E-01	 7.64444288970E-03	-7.73975729323E+01
8.18290340361E+01	 4.35785249014E-03	-9.04914735637E+01	 9.97106974291E-01	-5.21765725068E-01	 9.94709683237E-01	-2.35259456866E-01	 7.42322938726E-03	-7.83584140961E+01
8.56787032704E+01	 4.27512382056E-03	-9.00224307741E+01	 9.97171313249E-01	-5.53219970774E-01	 9.94763039263E-01	-2.65303492627E-01	 7.21061058399E-03	-7.94578311704E+01
8.97094812444E+01	 4.25188551361E-03	-8.93412446045E+01	 9.96989245132E-01	-5.82223060324E-01	 9.94644491710E-01	-3.15357713844E-01	 6.95865976242E-03	-8.05063679474E+01
9.39298882679E+01	 4.22040868312E-03	-8.84548731729E+01	 9.97001239870E-01	-6.12780363328E-01	 9.94628641907E-01	-3.56604217555E-01	 6.73864082990E-03	-8.16017547422E+01
9.83488454915E+01	 4.23537035604E-03	-8.72630367783E+01	 9.96939274151E-01	-6.49805436971E-01	 9.94547688659E-01	-3.78287389634E-01	 6.51356731185E-03	-8.29095552457E+01
1.02975693763E+02	 4.27821267092E-03	-8.51186585876E+01	 9.96902046276E-01	-6.96270460826E-01	 9.94538657728E-01	-4.18671314012E-01	 6.28623766272E-03	-8.46998418332E+01
1.07820213375E+02	 4.39128362507E-03	-8.40220665465E+01	 9.96836188405E-01	-7.23770336561E-01	 9.94525669577E-01	-4.54222230298E-01	 6.05583583741E-03	-8.66929736100E+01
1.12892644733E+02	 4.56464218243E-03	-8.33527538777E+01	 9.97056885678E-01	-7.49009172276E-01	 9.94697806501E-01	-4.80989327671E-01	 5.79504760334E-03	-8.98600624847E+01
1.18203710009E+02	 4.79315629214E-03	-8.43764292936E+01	 9.97352219026E-01	-7.89945181117E-01	 9.95019223372E-01	-5.16418079397E-01	 5.41529605212E-03	-9.43921634462E+01
1.23764635800E+02	 4.90431696231E-03	-8.87320910037E+01	 9.97959839158E-01	-8.31708540780E-01	 9.95434225480E-01	-5.68511782169E-01	 4.76273311694E-03	-1.00061152715E+02
1.29587176862E+02	 4.59426622646E-03	-9.52149762326E+01	 9.98350055864E-01	-9.18988516730E-01	 9.95792156188E-01	-6.41119069555E-01	 3.92308338216E-03	-1.02928117842E+02
1.35683640957E+02	 4.01187786143E-03	-9.78313453622E+01	 9.98458177145E-01	-9.91950942725E-01	 9.95864682839E-01	-7.24282238113E-01	 3.11786186821E-03	-1.02974664491E+02
1.42066914868E+02	 3.56602799929E-03	-9.88019560102E+01	 9.98281005086E-01	-1.08350020560E+00	 9.95834899450E-01	-7.93356809284E-01	 2.40152822739E-03	-9.50715127219E+01
1.48750491643E+02	 3.15182095899E-03	-1.00193321725E+02	 9.97892408238E-01	-1.14840252480E+00	 9.95546726034E-01	-8.60773995980E-01	 2.21661836576E-03	-8.12429559878E+01
1.55748499111E+02	 2.79752763877E-03	-1.00734097779E+02	 9.97496779428E-01	-1.20778600014E+00	 9.95121853994E-01	-9.26514078521E-01	 2.34699365877E-03	-7.24655781818E+01
1.63075729750E+02	 2.53976741590E-03	-1.03158086340E+02	 9.97297077695E-01	-1.26960659534E+00	 9.94893770789E-01	-9.79487404928E-01	 2.53417960830E-03	-7.08724494479E+01
1.70747671953E+02	 2.41365835423E-03	-1.07710865085E+02	 9.97156180710E-01	-1.32099755744E+00	 9.94685723216E-01	-1.04429206525E+00	 2.68222256811E-03	-7.33063978730E+01
1.78780542771E+02	 2.37590842875E-03	-1.14220330207E+02	 9.96871778485E-01	-1.38578991203E+00	 9.94532156284E-01	-1.10413200109E+00	 2.76361726965E-03	-7.83320876145E+01
1.87191322188E+02	 2.49830359713E-03	-1.21131194553E+02	 9.96677821351E-01	-1.44935222690E+00	 9.94361107853E-01	-1.16343514451E+00	 2.77833254303E-03	-8.49210934341E+01
1.95997789018E+02	 2.73259538267E-03	-1.26556940203E+02	 9.96545535073E-01	-1.51364110979E+00	 9.94136122256E-01	-1.22569871297E+00	 2.75881926326E-03	-9.33406833011E+01
2.05218558483E+02	 3.11025697590E-03	-1.29862645764E+02	 9.96456963457E-01	-1.57794966197E+00	 9.94065354527E-01	-1.30189331901E+00	 2.68602371408E-03	-1.02424055538E+02
2.14873121564E+02	 3.52160327027E-03	-1.30652551229E+02	 9.96172804407E-01	-1.64957130644E+00	 9.93828440480E-01	-1.35637111249E+00	 2.55289422589E-03	-1.11455915999E+02
2.24981886198E+02	 3.99230219209E-03	-1.28849922275E+02	 9.96244027150E-01	-1.71047756406E+00	 9.93780046065E-01	-1.41938644087E+00	 2.34902870330E-03	-1.20031608693E+02
2.35566220424E+02	 4.46604507694E-03	-1.25320201427E+02	 9.96133899631E-01	-1.78301702669E+00	 9.93753531561E-01	-1.49919166381E+00	 2.00413460948E-03	-1.25895011748E+02
2.46648497541E+02	 4.92576558966E-03	-1.21425624205E+02	 9.96166766160E-01	-1.86406609863E+00	 9.93669035946E-01	-1.56676942787E+00	 1.60476006005E-03	-1.28762682674E+02
2.58252143409E+02	 5.28473208088E-03	-1.20395380741E+02	 9.96448998817E-01	-1.93941261995E+00	 9.93892164910E-01	-1.64849986032E+00	 1.30112917536E-03	-1.31028823894E+02
2.70401685963E+02	 4.53140049022E-03	-1.19120622268E+02	 9.96453106624E-01	-2.06026173262E+00	 9.94002978968E-01	-1.75880615266E+00	 1.05244942664E-03	-1.79041714003E+02
2.83122807062E+02	 3.91734295503E-03	-1.05608477143E+02	 9.96108418966E-01	-2.16623157760E+00	 9.93690256391E-01	-1.84757114470E+00	 1.38199049267E-03	 9.06441174411E+01
2.96442396774E+02	 3.58136524555E-03	-9.39876594594E+01	 9.95864848423E-01	-2.25786607962E+00	 9.93447404040E-01	-1.94585039320E+00	 2.25757950070E-03	 5.67088497738E+01
3.10388610219E+02	 3.24562110007E-03	-8.54376354313E+01	 9.95601537658E-01	-2.33968920998E+00	 9.93140217062E-01	-2.04211471747E+00	 2.89065697366E-03	 4.02637786283E+01
3.24990927080E+02	 3.02587490510E-03	-8.23536408636E+01	 9.95369218711E-01	-2.43639404494E+00	 9.92985641693E-01	-2.14276227012E+00	 3.10940147367E-03	 2.51472350355E+01
3.40280213922E+02	 3.02069191687E-03	-8.61471679686E+01	 9.95245939776E-01	-2.55115010356E+00	 9.93014665681E-01	-2.22674754579E+00	 3.02836551504E-03	 4.37873567631E+00
3.56288789436E+02	 3.36883588245E-03	-9.37274280399E+01	 9.95275353749E-01	-2.64159570510E+00	 9.92781764785E-01	-2.31645471788E+00	 3.11098501285E-03	-2.21513780249E+01
3.73050492753E+02	 4.03632999330E-03	-1.00099076631E+02	 9.95265042350E-01	-2.73822711453E+00	 9.93067859787E-01	-2.40250085892E+00	 3.31976322445E-03	-4.72462539807E+01
3.90600754977E+02	 4.33791483502E-03	-1.10689366133E+02	 9.96339026756E-01	-2.85351575664E+00	 9.94166408989E-01	-2.52940247400E+00	 2.73215254464E-03	-6.66502288638E+01
4.08976674075E+02	 4.77802516970E-03	-9.23720980730E+01	 9.96611536316E-01	-3.06691741491E+00	 9.94421804172E-01	-2.73358030870E+00	 3.17730155854E-03	-6.38763495998E+01
4.28217093302E+02	 3.39141552351E-03	-7.12649935230E+01	 9.95847294332E-01	-3.21783963984E+00	 9.93589340868E-01	-2.89967464349E+00	 4.48170911051E-03	-3.15687090266E+01
4.48362683301E+02	 2.54805753707E-03	-5.53613032462E+01	 9.95323327932E-01	-3.34812228118E+00	 9.93034763003E-01	-3.03294669315E+00	 6.19308531028E-03	-3.91857082661E+01
4.69456028078E+02	 1.48807136130E-03	-6.71050951712E+01	 9.94885254168E-01	-3.48632006311E+00	 9.92846156266E-01	-3.16912304307E+00	 7.41487761557E-03	-5.51139706337E+01
4.91541715016E+02	 1.52904051402E-03	-1.22514584061E+02	 9.94889080000E-01	-3.62359417758E+00	 9.92717197876E-01	-3.29901431807E+00	 8.24624399908E-03	-7.28165595674E+01
5.14666429123E+02	 2.77224240444E-03	-1.28818552050E+02	 9.95079622086E-01	-3.76263358895E+00	 9.92636249931E-01	-3.42343948208E+00	 7.79767293605E-03	-8.99544527354E+01
5.38879051714E+02	 4.83810574311E-03	-1.25427077462E+02	 9.96350435313E-01	-4.00200342030E+00	 9.93655931415E-01	-3.63885243464E+00	 5.43402876952E-03	-8.57957953864E+01
5.64230763742E+02	 5.20862030591E-03	-1.29595981430E+02	 9.95020380256E-01	-4.24416031317E+00	 9.92466700325E-01	-3.87214850730E+00	 6.06371687513E-03	-7.39770582429E+01
5.90775153980E+02	 4.65064448581E-03	-1.27245304844E+02	 9.94055593147E-01	-4.42625561714E+00	 9.91642035609E-01	-4.03161376613E+00	 6.24217477741E-03	-7.26327844531E+01
6.18568332300E+02	 4.47262324059E-03	-1.26132845212E+02	 9.93231245099E-01	-4.58732373305E+00	 9.90991980077E-01	-4.21532813719E+00	 6.26819783107E-03	-7.64673831438E+01
6.47669048278E+02	 5.82699975273E-03	-1.28307715789E+02	 9.92670596423E-01	-4.77171536628E+00	 9.90591630549E-01	-4.38099636606E+00	 6.32564376860E-03	-8.89834382956E+01
6.78138815379E+02	 8.77498652253E-03	-1.24651407406E+02	 9.92660179562E-01	-4.94820158052E+00	 9.90363100371E-01	-4.55958415710E+00	 5.04888466796E-03	-8.25256869550E+01
7.10042040987E+02	 9.96842221661E-03	-1.14536308936E+02	 9.92095065396E-01	-5.14620929142E+00	 9.89901963736E-01	-4.74399781094E+00	 5.47000486518E-03	-6.15965546121E+01
7.43446162550E+02	 9.83691737899E-03	-9.68820249433E+01	 9.92191663268E-01	-5.33217469670E+00	 9.89662025945E-01	-4.93518579853E+00	 6.09970635339E-03	-4.88125630662E+01
7.78421790126E+02	 9.06645890262E-03	-9.69261629113E+01	 9.92583404782E-01	-5.52691521329E+00	 9.90408135986E-01	-5.11993562933E+00	 7.58140710667E-03	-6.19851831816E+01
8.15042855645E+02	 9.43264364197E-03	-1.11795050439E+02	 9.93295364012E-01	-5.80308728756E+00	 9.91143229633E-01	-5.38472505367E+00	 7.41955627070E-03	-5.97280407524E+01
8.53386769184E+02	 9.96211644217E-03	-1.08265012622E+02	 9.92521792340E-01	-6.03004315444E+00	 9.90486760872E-01	-5.68285988417E+00	 7.90262284743E-03	-5.81096192915E+01
8.93534582598E+02	 9.78030578341E-03	-9.84344165523E+01	 9.92589665129E-01	-6.25214233812E+00	 9.90857287718E-01	-5.92654720897E+00	 8.60165572649E-03	-6.03609827829E+01
9.35571160849E+02	 9.17409184320E-03	-1.04075449324E+02	 9.94759555492E-01	-6.50031166968E+00	 9.92274852087E-01	-6.20778167810E+00	 7.76992705791E-03	-6.27083622544E+01
9.79585361394E+02	 9.39736396982E-03	-1.20122387342E+02	 9.94349320718E-01	-6.95766846625E+00	 9.91675379937E-01	-6.59482587084E+00	 8.75350565477E-03	-6.22500622038E+01
1.02567022201E+03	 1.11889388993E-02	-1.16275438261E+02	 9.93315806325E-01	-7.31556423039E+00	 9.90423799780E-01	-6.87424669782E+00	 8.06967751292E-03	-6.20021109305E+01
1.07392315748E+03	 1.05844842964E-02	-1.04965760727E+02	 9.93593143198E-01	-7.66614182385E+00	 9.90692434493E-01	-7.16331438517E+00	 7.06745680935E-03	-4.54501093294E+01
1.12444616545E+03	 9.45576823429E-03	-1.22779792107E+02	 9.92856313189E-01	-8.01872655555E+00	 9.90425565741E-01	-7.53115831912E+00	 1.02794757820E-02	-4.97678269311E+01
1.17734604213E+03	 1.07351803267E-02	-1.10772879276E+02	 9.92175937982E-01	-8.33973828953E+00	 9.89620024844E-01	-7.88913104100E+00	 9.71057426521E-03	-4.70975901746E+01
1.23273460793E+03	 4.55219933647E-03	-1.21840366704E+02	 9.92267795851E-01	-8.67923503425E+00	 9.90260784683E-01	-8.23906687900E+00	 1.00300791739E-02	-3.82974446450E+01
1.29072894393E+03	 4.25048570875E-03	-1.55591510664E+02	 9.91598117222E-01	-9.05196909923E+00	 9.89860246893E-01	-8.59324203648E+00	 1.19841400862E-02	-5.88339116098E+01
1.35145163929E+03	 7.45594277734E-03	-1.41843056668E+02	 9.92352232408E-01	-9.51167025666E+00	 9.90400478387E-01	-9.01721450271E+00	 9.16812640082E-03	-5.93651918701E+01
1.41503105042E+03	 7.75552186408E-03	-1.59497967677E+02	 9.91732710329E-01	-9.91200588137E+00	 9.89415128267E-01	-9.50419065560E+00	 9.89429569572E-03	-6.93596449472E+01
1.48160157230E+03	 1.12292941941E-02	-1.44273396998E+02	 9.91599347853E-01	-1.03369822288E+01	 9.89624404698E-01	-9.90258101374E+00	 7.43973680459E-03	-5.42598742337E+01
1.55130392254E+03	 1.04310460222E-02	-1.38248899684E+02	 9.90940549974E-01	-1.09002504209E+01	 9.88896673183E-01	-1.04189711215E+01	 9.20185390975E-03	-4.98205070904E+01
1.62428543887E+03	 1.20631338928E-02	-1.28338741124E+02	 9.90589331978E-01	-1.13624884959E+01	 9.88517797936E-01	-1.08341484328E+01	 9.32861945937E-03	-4.54246230357E+01
1.70070039055E+03	 1.16338634141E-02	-1.28445739711E+02	 9.90401920761E-01	-1.18676398905E+01	 9.88068389879E-01	-1.13345950133E+01	 1.22329896810E-02	-4.54733086004E+01
1.78071030448E+03	 1.25557009818E-02	-1.23952461231E+02	 9.90859357400E-01	-1.24489019817E+01	 9.88396820392E-01	-1.18777843249E+01	 1.23621221865E-02	-4.40378573680E+01
1.86448430665E+03	 1.22828681167E-02	-1.10924239618E+02	 9.90361326946E-01	-1.29871416280E+01	 9.88096948406E-01	-1.23910280873E+01	 1.33390020078E-02	-5.97797134541E+01
1.95219947960E+03	 1.29561337411E-02	-1.08997433695E+02	 9.90187622867E-01	-1.36936412098E+01	 9.87689555454E-01	-1.29955738637E+01	 1.40292942801E-02	-6.08953910619E+01
2.04404123680E+03	 1.14805734023E-02	-1.19849057147E+02	 9.90003915347E-01	-1.42913536209E+01	 9.87448008626E-01	-1.35880256864E+01	 1.58287215650E-02	-6.34345730802E+01
2.14020371453E+03	 1.23577143226E-02	-1.19028894621E+02	 9.89646875971E-01	-1.49099839832E+01	 9.86890159626E-01	-1.41984415049E+01	 1.45389753460E-02	-6.97793742987E+01
2.24089018226E+03	 1.44781142876E-02	-1.30007813358E+02	 9.89300459705E-01	-1.56046214788E+01	 9.86873030695E-01	-1.49069243791E+01	 1.37169808947E-02	-7.62438982996E+01
2.34631347234E+03	 1.51262274282E-02	-1.31443069142E+02	 9.89322940111E-01	-1.63484308290E+01	 9.86485375451E-01	-1.56124313017E+01	 1.58905510564E-02	-7.17651358035E+01
2.45669642987E+03	 1.85005162516E-02	-1.17901077980E+02	 9.88999875584E-01	-1.69521623569E+01	 9.85811388033E-01	-1.64921880378E+01	 1.80611700280E-02	-7.26642797653E+01
2.57227238376E+03	 2.02360478557E-02	-1.15320943331E+02	 9.88708414612E-01	-1.76564929820E+01	 9.85622954232E-01	-1.72313788378E+01	 1.96508921041E-02	-8.21179017189E+01
2.69328563993E+03	 2.16638548447E-02	-1.15185771059E+02	 9.88246059859E-01	-1.85200362104E+01	 9.85375398527E-01	-1.80079950717E+01	 2.19363229204E-02	-9.22065436805E+01
2.81999199776E+03	 2.30587023042E-02	-1.15987443752E+02	 9.87832290739E-01	-1.94342524228E+01	 9.85095061762E-01	-1.88323481963E+01	 2.50235777003E-02	-9.71455712904E+01
2.95265929077E+03	 2.47650582301E-02	-1.15364988900E+02	 9.87433407203E-01	-2.05165381385E+01	 9.84493043517E-01	-1.96476681456E+01	 2.72440091110E-02	-9.85373171787E+01
3.09156795277E+03	 2.70535789723E-02	-1.13826121082E+02	 9.86778375457E-01	-2.14251887123E+01	 9.84243694875E-01	-2.06462517799E+01	 2.62017746401E-02	-9.75311211850E+01
3.23701161068E+03	 2.96210370483E-02	-1.14286486315E+02	 9.86266270651E-01	-2.25620346224E+01	 9.83735178923E-01	-2.15745717281E+01	 3.21154064116E-02	-1.02408740254E+02
3.38929770517E+03	 3.35543296802E-02	-1.15779054165E+02	 9.85541541381E-01	-2.34253112356E+01	 9.84126820457E-01	-2.26784038536E+01	 3.62246535299E-02	-1.01931749905E+02
3.54874814052E+03	 3.53707072377E-02	-1.11681387851E+02	 9.85130318462E-01	-2.45919928043E+01	 9.83127706165E-01	-2.36371585979E+01	 3.73246089865E-02	-1.09523445310E+02
3.71569996512E+03	 3.93037766373E-02	-1.19213758650E+02	 9.84508951946E-01	-2.56905526307E+01	 9.82247194222E-01	-2.48214788502E+01	 4.25058969136E-02	-1.07483452452E+02
3.89050608385E+03	 4.31191774974E-02	-1.18627675092E+02	 9.84169254622E-01	-2.68605239786E+01	 9.81615141569E-01	-2.58904310503E+01	 4.51436542663E-02	-1.10395853093E+02
4.07353600414E+03	 4.68093486578E-02	-1.18721014819E+02	 9.84737468000E-01	-2.82331433195E+01	 9.80571525541E-01	-2.70088366815E+01	 4.85857905145E-02	-1.12888605256E+02
4.26517661698E+03	 5.04337067264E-02	-1.20427654074E+02	 9.82377699932E-01	-2.92915225953E+01	 9.80944627756E-01	-2.83703536651E+01	 5.20504722587E-02	-1.11407025454E+02
4.46583301473E+03	 5.02932346033E-02	-1.22015887136E+02	 9.81524170330E-01	-3.06014806135E+01	 9.80915481947E-01	-2.95889795198E+01	 5.61028445942E-02	-1.14903193214E+02
4.67592934747E+03	 5.61147662150E-02	-1.23925613174E+02	 9.82747537536E-01	-3.20574327224E+01	 9.80268229809E-01	-3.09435692320E+01	 5.72786813807E-02	-1.15538444043E+02
4.89590971951E+03	 6.09217684312E-02	-1.21585172314E+02	 9.82960812008E-01	-3.36563798625E+01	 9.79479625826E-01	-3.21777211484E+01	 6.01500715568E-02	-1.20003202319E+02
5.12623912818E+03	 6.15513819648E-02	-1.20238977017E+02	 9.81621836712E-01	-3.50340547835E+01	 9.80371462237E-01	-3.38793544857E+01	 6.00045133016E-02	-1.21843219652E+02
5.36740444672E+03	 6.41129119143E-02	-1.19968777062E+02	 9.82019528897E-01	-3.68007715259E+01	 9.78560931115E-01	-3.53096580275E+01	 6.52133386100E-02	-1.27604439678E+02
5.61991545349E+03	 7.00515553790E-02	-1.18458930386E+02	 9.81094894302E-01	-3.84523336398E+01	 9.78843557750E-01	-3.70359077284E+01	 6.57205194330E-02	-1.30230473469E+02
5.88430590946E+03	 6.89468030071E-02	-1.14664534330E+02	 9.81515692188E-01	-3.99819513066E+01	 9.78489874486E-01	-3.88806264188E+01	 6.58706401759E-02	-1.36471632254E+02
6.16113468658E+03	 6.98552890277E-02	-1.12804971882E+02	 9.77571800770E-01	-4.19853217827E+01	 9.80796205003E-01	-4.06135591566E+01	 6.79232724688E-02	-1.42786008591E+02
6.45098694906E+03	 7.15005136140E-02	-1.11042559427E+02	 9.80753081102E-01	-4.38337192089E+01	 9.77494806522E-01	-4.24721089001E+01	 7.03745065895E-02	-1.48805915011E+02
6.75447539031E+03	 7.31159951294E-02	-1.11473443387E+02	 9.79008124397E-01	-4.58074183929E+01	 9.77042555647E-01	-4.43594996726E+01	 7.23532535940E-02	-1.53700326209E+02
7.07224152810E+03	 7.83426456389E-02	-1.15089061606E+02	 9.78397889952E-01	-4.78792035672E+01	 9.75477496545E-01	-4.64464362646E+01	 7.73098773529E-02	-1.57373736959E+02
7.40495706054E+03	 8.38647860592E-02	-1.20404203952E+02	 9.77465643826E-01	-5.01556257221E+01	 9.74747323505E-01	-4.87254115569E+01	 8.46034004076E-02	-1.55611902872E+02
7.75332528599E+03	 9.53735344304E-02	-1.30718444366E+02	 9.75286216189E-01	-5.26342005782E+01	 9.71704423081E-01	-5.06758999302E+01	 1.00079985954E-01	-1.51742627101E+02
8.11808258967E+03	 1.18378808313E-01	-1.42147127187E+02	 9.71983551958E-01	-5.50159820057E+01	 9.72464570814E-01	-5.32041358439E+01	 1.25591270073E-01	-1.46758413286E+02
8.50000000000E+03	 1.42554247467E-01	-1.54910087339E+02	 9.66435950473E-01	-5.75498762270E+01	 9.66796722055E-01	-5.59257864237E+01	 1.53242493511E-01	-1.40241992139E+02
