!--------------------------------------------------
! S-parameter Generated by TDK Corporation
! Copyright(C) 2015 TDK Corporation.
! All Rights Reserved.
!--------------------------------------------------
! TDK P/N: CGJ4J1X7R0J685K125AC (Multilayer Ceramic Chip Capacitors)
! Property: C=6.8uF
! Size(LxWxT): 2x1.25x1.25mm, 0.079x0.049x0.049inches
! Model Type: s2p (Touchstone File Format Version 1.0)
! Frequency: DC=Yes Start=0.00004MHz Stop=3000MHz 396points Log-sweep
! Note: This model was converted from impedance.
! Model Generated on Jun. 23, 2015
! Hash(MD5):
!--------------------------------------------------
! Port Assignments:
!
!  1 ---| |--- 2
!
!--------------------------------------------------
! Applicable Conditions:
!   Temperature = 25 degC
!   DC Bias Voltage = 0 V
!   Small Signal Operation
!--------------------------------------------------
! Terms and conditions regarding TDK Simulation Models
! (1)This simulation model is being provided solely for informational purposes. Please refer to the specifications of the products in terms of detailed characteristics of such products.
! (2)In no event shall TDK Corporation of any of its subsidiaries be liable for any loss or damage arising, directly or indirectly, 
!    From any information contained in this simulation model, including, but not limited to loss or damages arising from any inaccuracies, omissions or errors in connection with such information.
! (3)Any and all copyrights on this simulation model are owned by TDK Corporation.
!    Duplication or redistribution of this simulation model without prior written permission from TDK Corporation is prohibited.
! (4)This simulation model is subject to any modification or change without any prior notice.
! (5)Neither TDK Corporation nor any of its subsidiaries shall make any warranty, express or implied, 
!    Including but not limited to the correctness, implied warranties of merchantability and fitness for a particular purpose with respect to this simulation models.
! (6)The use of this simulation model shall be deemed to have consented to the terms and conditions hereof.
!--------------------------------------------------
# MHz S MA R 50
0.00000000000E+00	 9.99992857194E-01	 0.00000000000E+00	 7.14280612281E-06	 0.00000000000E+00	 7.14280612281E-06	 0.00000000000E+00	 9.99992857194E-01	 0.00000000000E+00
4.00000000000E-05	 9.83079029416E-01	-9.77984445183E+00	 1.69879635708E-01	 7.94144906985E+01	 1.69879635708E-01	 7.94144906985E+01	 9.83079029416E-01	-9.77984445183E+00
4.18839330257E-05	 9.81618107914E-01	-1.02344481772E+01	 1.77693619846E-01	 7.89688209140E+01	 1.77693619846E-01	 7.89688209140E+01	 9.81618107914E-01	-1.02344481772E+01
4.38565961426E-05	 9.80018454756E-01	-1.07058816280E+01	 1.85785332875E-01	 7.84998832203E+01	 1.85785332875E-01	 7.84998832203E+01	 9.80018454756E-01	-1.07058816280E+01
4.59221683893E-05	 9.78280310677E-01	-1.11974376687E+01	 1.94209022663E-01	 7.80108388667E+01	 1.94209022663E-01	 7.80108388667E+01	 9.78280310677E-01	-1.11974376687E+01
4.80850256303E-05	 9.76394003901E-01	-1.17118322911E+01	 2.03008642992E-01	 7.75015851031E+01	 2.03008642992E-01	 7.75015851031E+01	 9.76394003901E-01	-1.17118322911E+01
5.03497498260E-05	 9.74312593693E-01	-1.22422073634E+01	 2.12065242512E-01	 7.69614489976E+01	 2.12065242512E-01	 7.69614489976E+01	 9.74312593693E-01	-1.22422073634E+01
5.27211387394E-05	 9.72075729738E-01	-1.27943838038E+01	 2.21474542651E-01	 7.64048222137E+01	 2.21474542651E-01	 7.64048222137E+01	 9.72075729738E-01	-1.27943838038E+01
5.52042161000E-05	 9.69658721564E-01	-1.33710109660E+01	 2.31278309780E-01	 7.58277164277E+01	 2.31278309780E-01	 7.58277164277E+01	 9.69658721564E-01	-1.33710109660E+01
5.78042422467E-05	 9.66941942465E-01	-1.39767252133E+01	 2.41552387535E-01	 7.52044441968E+01	 2.41552387535E-01	 7.52044441968E+01	 9.66941942465E-01	-1.39767252133E+01
6.05267252716E-05	 9.64111648832E-01	-1.45975280221E+01	 2.52053437232E-01	 7.45821977912E+01	 2.52053437232E-01	 7.45821977912E+01	 9.64111648832E-01	-1.45975280221E+01
6.33774326886E-05	 9.61078929500E-01	-1.52420263383E+01	 2.62923618197E-01	 7.39418454339E+01	 2.62923618197E-01	 7.39418454339E+01	 9.61078929500E-01	-1.52420263383E+01
6.63624036517E-05	 9.57769169624E-01	-1.59176745672E+01	 2.74283434934E-01	 7.32702108422E+01	 2.74283434934E-01	 7.32702108422E+01	 9.57769169624E-01	-1.59176745672E+01
6.94879617494E-05	 9.54179438364E-01	-1.66211819414E+01	 2.86071127207E-01	 7.25701495681E+01	 2.86071127207E-01	 7.25701495681E+01	 9.54179438364E-01	-1.66211819414E+01
7.27607284001E-05	 9.50329269741E-01	-1.73476937697E+01	 2.98198875890E-01	 7.18484335252E+01	 2.98198875890E-01	 7.18484335252E+01	 9.50329269741E-01	-1.73476937697E+01
7.61876368803E-05	 9.46154025694E-01	-1.80993058040E+01	 3.10695583478E-01	 7.10956256603E+01	 3.10695583478E-01	 7.10956256603E+01	 9.46154025694E-01	-1.80993058040E+01
7.97759470121E-05	 9.41633717763E-01	-1.88810102812E+01	 3.23635948124E-01	 7.03118574788E+01	 3.23635948124E-01	 7.03118574788E+01	 9.41633717763E-01	-1.88810102812E+01
8.35332605429E-05	 9.36763622925E-01	-1.96956169118E+01	 3.37056463866E-01	 6.94998501412E+01	 3.37056463866E-01	 6.94998501412E+01	 9.36763622925E-01	-1.96956169118E+01
8.74675372500E-05	 9.31559257982E-01	-2.05384325915E+01	 3.50869506410E-01	 6.86650121914E+01	 3.50869506410E-01	 6.86650121914E+01	 9.31559257982E-01	-2.05384325915E+01
9.15871118026E-05	 9.25969259885E-01	-2.14041936021E+01	 3.64980004266E-01	 6.78014692216E+01	 3.64980004266E-01	 6.78014692216E+01	 9.25969259885E-01	-2.14041936021E+01
9.59007114190E-05	 9.19945704223E-01	-2.23018784891E+01	 3.79522828629E-01	 6.69052770698E+01	 3.79522828629E-01	 6.69052770698E+01	 9.19945704223E-01	-2.23018784891E+01
1.00417474355E-04	 9.13442313409E-01	-2.32333474460E+01	 3.94514634599E-01	 6.59731446383E+01	 3.94514634599E-01	 6.59731446383E+01	 9.13442313409E-01	-2.32333474460E+01
1.05146969262E-04	 9.06490263159E-01	-2.41922551990E+01	 4.09839171332E-01	 6.50129170183E+01	 4.09839171332E-01	 6.50129170183E+01	 9.06490263159E-01	-2.41922551990E+01
1.10099215461E-04	 8.99126179156E-01	-2.51757322931E+01	 4.25436664230E-01	 6.40321997492E+01	 4.25436664230E-01	 6.40321997492E+01	 8.99126179156E-01	-2.51757322931E+01
1.15284704164E-04	 8.91220591117E-01	-2.61899743820E+01	 4.41391204400E-01	 6.30162263394E+01	 4.41391204400E-01	 6.30162263394E+01	 8.91220591117E-01	-2.61899743820E+01
1.20714420702E-04	 8.82746413286E-01	-2.72363429585E+01	 4.57706461256E-01	 6.19650013857E+01	 4.57706461256E-01	 6.19650013857E+01	 8.82746413286E-01	-2.72363429585E+01
1.26399867798E-04	 8.73818109914E-01	-2.83120348061E+01	 4.74318501054E-01	 6.08955612273E+01	 4.74318501054E-01	 6.08955612273E+01	 8.73818109914E-01	-2.83120348061E+01
1.32353089933E-04	 8.64355422029E-01	-2.94044010676E+01	 4.91018047760E-01	 5.97996838495E+01	 4.91018047760E-01	 5.97996838495E+01	 8.64355422029E-01	-2.94044010676E+01
1.38586698862E-04	 8.54385266531E-01	-3.05269369985E+01	 5.07991695502E-01	 5.86829314732E+01	 5.07991695502E-01	 5.86829314732E+01	 8.54385266531E-01	-3.05269369985E+01
1.45113900335E-04	 8.43774252675E-01	-3.16760337604E+01	 5.25165856523E-01	 5.75322454267E+01	 5.25165856523E-01	 5.75322454267E+01	 8.43774252675E-01	-3.16760337604E+01
1.51948522069E-04	 8.32572202864E-01	-3.28521890336E+01	 5.42525484765E-01	 5.63556492772E+01	 5.42525484765E-01	 5.63556492772E+01	 8.32572202864E-01	-3.28521890336E+01
1.59105043042E-04	 8.20961088599E-01	-3.40391250072E+01	 5.59811771160E-01	 5.51733373785E+01	 5.59811771160E-01	 5.51733373785E+01	 8.20961088599E-01	-3.40391250072E+01
1.66598624171E-04	 8.08687145303E-01	-3.52520500277E+01	 5.77228934486E-01	 5.39604197459E+01	 5.77228934486E-01	 5.39604197459E+01	 8.08687145303E-01	-3.52520500277E+01
1.74445140423E-04	 7.95847071641E-01	-3.64855602953E+01	 5.94676162420E-01	 5.27282481495E+01	 5.94676162420E-01	 5.27282481495E+01	 7.95847071641E-01	-3.64855602953E+01
1.82661214454E-04	 7.82435124434E-01	-3.77344427109E+01	 6.12060492653E-01	 5.14772641285E+01	 6.12060492653E-01	 5.14772641285E+01	 7.82435124434E-01	-3.77344427109E+01
1.91264251815E-04	 7.68615078090E-01	-3.89888427767E+01	 6.29228550795E-01	 5.02231766628E+01	 6.29228550795E-01	 5.02231766628E+01	 7.68615078090E-01	-3.89888427767E+01
2.00272477830E-04	 7.54250613071E-01	-4.02567420009E+01	 6.46275149884E-01	 4.89536838347E+01	 6.46275149884E-01	 4.89536838347E+01	 7.54250613071E-01	-4.02567420009E+01
2.09704976209E-04	 7.39390220768E-01	-4.15371819108E+01	 6.63168864951E-01	 4.76735276846E+01	 6.63168864951E-01	 4.76735276846E+01	 7.39390220768E-01	-4.15371819108E+01
2.19581729467E-04	 7.24048750253E-01	-4.28285207220E+01	 6.79870654167E-01	 4.63840935163E+01	 6.79870654167E-01	 4.63840935163E+01	 7.24048750253E-01	-4.28285207220E+01
2.29923661267E-04	 7.08333400358E-01	-4.41151385323E+01	 6.96168831810E-01	 4.50940006681E+01	 6.96168831810E-01	 4.50940006681E+01	 7.08333400358E-01	-4.41151385323E+01
2.40752680738E-04	 6.92296853640E-01	-4.54024744779E+01	 7.12124155711E-01	 4.38069687725E+01	 7.12124155711E-01	 4.38069687725E+01	 6.92296853640E-01	-4.54024744779E+01
2.52091728895E-04	 6.75931147591E-01	-4.66899917832E+01	 7.27721858064E-01	 4.25215251589E+01	 7.27721858064E-01	 4.25215251589E+01	 6.75931147591E-01	-4.66899917832E+01
2.63964827234E-04	 6.59143986462E-01	-4.79798794654E+01	 7.42980474299E-01	 4.12298441867E+01	 7.42980474299E-01	 4.12298441867E+01	 6.59143986462E-01	-4.79798794654E+01
2.76397128626E-04	 6.42273291987E-01	-4.92535689764E+01	 7.57677563041E-01	 3.99569856474E+01	 7.57677563041E-01	 3.99569856474E+01	 6.42273291987E-01	-4.92535689764E+01
2.89414970596E-04	 6.25262669189E-01	-5.05195146133E+01	 7.71913318743E-01	 3.86971795650E+01	 7.71913318743E-01	 3.86971795650E+01	 6.25262669189E-01	-5.05195146133E+01
3.03045931128E-04	 6.08013157754E-01	-5.17743488241E+01	 7.85653462436E-01	 3.74418742593E+01	 7.85653462436E-01	 3.74418742593E+01	 6.08013157754E-01	-5.17743488241E+01
3.17318887077E-04	 5.90625762030E-01	-5.30203591403E+01	 7.98923738982E-01	 3.61975197331E+01	 7.98923738982E-01	 3.61975197331E+01	 5.90625762030E-01	-5.30203591403E+01
3.32264075353E-04	 5.73243258681E-01	-5.42450408091E+01	 8.11598999873E-01	 3.49729658727E+01	 8.11598999873E-01	 3.49729658727E+01	 5.73243258681E-01	-5.42450408091E+01
3.47913156973E-04	 5.55953949202E-01	-5.54503611947E+01	 8.23710853348E-01	 3.37729244754E+01	 8.23710853348E-01	 3.37729244754E+01	 5.55953949202E-01	-5.54503611947E+01
3.64299284136E-04	 5.38633688241E-01	-5.66350708967E+01	 8.35261585166E-01	 3.25873029651E+01	 8.35261585166E-01	 3.25873029651E+01	 5.38633688241E-01	-5.66350708967E+01
3.81457170452E-04	 5.21341759166E-01	-5.78011569797E+01	 8.46282302903E-01	 3.14190553855E+01	 8.46282302903E-01	 3.14190553855E+01	 5.21341759166E-01	-5.78011569797E+01
3.99423164484E-04	 5.04203567487E-01	-5.89386333284E+01	 8.56695790957E-01	 3.02753499254E+01	 8.56695790957E-01	 3.02753499254E+01	 5.04203567487E-01	-5.89386333284E+01
4.18235326755E-04	 4.87370483964E-01	-6.00544240475E+01	 8.66580385798E-01	 2.91649289604E+01	 8.66580385798E-01	 2.91649289604E+01	 4.87370483964E-01	-6.00544240475E+01
4.37933510370E-04	 4.70717971875E-01	-6.11462144659E+01	 8.75934324388E-01	 2.80781105194E+01	 8.75934324388E-01	 2.80781105194E+01	 4.70717971875E-01	-6.11462144659E+01
4.58559445451E-04	 4.54235471129E-01	-6.22176459449E+01	 8.84804311854E-01	 2.70131211127E+01	 8.84804311854E-01	 2.70131211127E+01	 4.54235471129E-01	-6.22176459449E+01
4.80156827539E-04	 4.37983054266E-01	-6.32498364150E+01	 8.93059876303E-01	 2.59726928544E+01	 8.93059876303E-01	 2.59726928544E+01	 4.37983054266E-01	-6.32498364150E+01
5.02771410163E-04	 4.22250689475E-01	-6.42560594358E+01	 9.00825438716E-01	 2.49743572149E+01	 9.00825438716E-01	 2.49743572149E+01	 4.22250689475E-01	-6.42560594358E+01
5.26451101762E-04	 4.06711462437E-01	-6.52316266228E+01	 9.08091360059E-01	 2.39961037310E+01	 9.08091360059E-01	 2.39961037310E+01	 4.06711462437E-01	-6.52316266228E+01
5.51246067188E-04	 3.91524553778E-01	-6.61820023288E+01	 9.14915654434E-01	 2.30471888129E+01	 9.14915654434E-01	 2.30471888129E+01	 3.91524553778E-01	-6.61820023288E+01
5.77208833970E-04	 3.76651537852E-01	-6.71122856593E+01	 9.21350593261E-01	 2.21243572494E+01	 9.21350593261E-01	 2.21243572494E+01	 3.76651537852E-01	-6.71122856593E+01
6.04394403597E-04	 3.62286040535E-01	-6.79963724450E+01	 9.27242774295E-01	 2.12386713426E+01	 9.27242774295E-01	 2.12386713426E+01	 3.62286040535E-01	-6.79963724450E+01
6.32860368034E-04	 3.48281869326E-01	-6.88607661275E+01	 9.32788613441E-01	 2.03803955090E+01	 9.32788613441E-01	 2.03803955090E+01	 3.48281869326E-01	-6.88607661275E+01
6.62667031734E-04	 3.34629228575E-01	-6.96928692113E+01	 9.37928027023E-01	 1.95482083274E+01	 9.37928027023E-01	 1.95482083274E+01	 3.34629228575E-01	-6.96928692113E+01
6.93877539388E-04	 3.21324059519E-01	-7.05103512754E+01	 9.42782184962E-01	 1.87413592973E+01	 9.42782184962E-01	 1.87413592973E+01	 3.21324059519E-01	-7.05103512754E+01
7.26558009694E-04	 3.08569892299E-01	-7.12782415482E+01	 9.47169662621E-01	 1.79714731058E+01	 9.47169662621E-01	 1.79714731058E+01	 3.08569892299E-01	-7.12782415482E+01
7.60777675433E-04	 2.96191750535E-01	-7.20243005559E+01	 9.51268599410E-01	 1.72274988012E+01	 9.51268599410E-01	 1.72274988012E+01	 2.96191750535E-01	-7.20243005559E+01
7.96609030133E-04	 2.84148854330E-01	-7.27462934516E+01	 9.55081967069E-01	 1.65065344396E+01	 9.55081967069E-01	 1.65065344396E+01	 2.84148854330E-01	-7.27462934516E+01
8.34127981644E-04	 2.72493668773E-01	-7.34425321327E+01	 9.58615666917E-01	 1.58113328153E+01	 9.58615666917E-01	 1.58113328153E+01	 2.72493668773E-01	-7.34425321327E+01
8.73414012952E-04	 2.61323598276E-01	-7.41178591757E+01	 9.61905759159E-01	 1.51473386667E+01	 9.61905759159E-01	 1.51473386667E+01	 2.61323598276E-01	-7.41178591757E+01
9.14550350555E-04	 2.50559210303E-01	-7.47437776232E+01	 9.64840725864E-01	 1.45093459543E+01	 9.64840725864E-01	 1.45093459543E+01	 2.50559210303E-01	-7.47437776232E+01
9.57624140782E-04	 2.40115117823E-01	-7.53648289688E+01	 9.67635620907E-01	 1.38921431119E+01	 9.67635620907E-01	 1.38921431119E+01	 2.40115117823E-01	-7.53648289688E+01
1.00272663441E-03	 2.30054590164E-01	-7.59635072795E+01	 9.70221781337E-01	 1.32991642136E+01	 9.70221781337E-01	 1.32991642136E+01	 2.30054590164E-01	-7.59635072795E+01
1.04995337997E-03	 2.20418635761E-01	-7.65407328741E+01	 9.72613862574E-01	 1.27325813173E+01	 9.72613862574E-01	 1.27325813173E+01	 2.20418635761E-01	-7.65407328741E+01
1.09940442617E-03	 2.11148417071E-01	-7.70798529857E+01	 9.74762072234E-01	 1.21886522207E+01	 9.74762072234E-01	 1.21886522207E+01	 2.11148417071E-01	-7.70798529857E+01
1.15118453384E-03	 2.02211783620E-01	-7.76106297063E+01	 9.76790079622E-01	 1.16653835618E+01	 9.76790079622E-01	 1.16653835618E+01	 2.02211783620E-01	-7.76106297063E+01
1.20540339789E-03	 1.93591791196E-01	-7.81123520416E+01	 9.78631996671E-01	 1.11615638735E+01	 9.78631996671E-01	 1.11615638735E+01	 1.93591791196E-01	-7.81123520416E+01
1.26217587966E-03	 1.85361049019E-01	-7.86044095133E+01	 9.80362556852E-01	 1.06813433166E+01	 9.80362556852E-01	 1.06813433166E+01	 1.85361049019E-01	-7.86044095133E+01
1.32162225026E-03	 1.77475984307E-01	-7.90656003035E+01	 9.81920909869E-01	 1.02219786775E+01	 9.81920909869E-01	 1.02219786775E+01	 1.77475984307E-01	-7.90656003035E+01
1.38386844538E-03	 1.69876252262E-01	-7.95100677198E+01	 9.83362428471E-01	 9.77986572568E+00	 9.83362428471E-01	 9.77986572568E+00	 1.69876252262E-01	-7.95100677198E+01
1.44904633206E-03	 1.62559940549E-01	-7.99429934050E+01	 9.84708445599E-01	 9.35480676639E+00	 9.84708445599E-01	 9.35480676639E+00	 1.62559940549E-01	-7.99429934050E+01
1.51729398808E-03	 1.55556615117E-01	-8.03512853929E+01	 9.85927533953E-01	 8.94840557035E+00	 9.85927533953E-01	 8.94840557035E+00	 1.55556615117E-01	-8.03512853929E+01
1.58875599443E-03	 1.48870500321E-01	-8.07478928665E+01	 9.87062290897E-01	 8.56084831367E+00	 9.87062290897E-01	 8.56084831367E+00	 1.48870500321E-01	-8.07478928665E+01
1.66358374162E-03	 1.42448419252E-01	-8.11243185485E+01	 9.88096413069E-01	 8.18895832441E+00	 9.88096413069E-01	 8.18895832441E+00	 1.42448419252E-01	-8.11243185485E+01
1.74193575042E-03	 1.36267664511E-01	-8.14829652664E+01	 9.89042695553E-01	 7.83136483636E+00	 9.89042695553E-01	 7.83136483636E+00	 1.36267664511E-01	-8.14829652664E+01
1.82397800764E-03	 1.30330678375E-01	-8.18336913769E+01	 9.89929264762E-01	 7.48817384339E+00	 9.89929264762E-01	 7.48817384339E+00	 1.30330678375E-01	-8.18336913769E+01
1.90988431781E-03	 1.24701449235E-01	-8.21602485464E+01	 9.90722549071E-01	 7.16301288935E+00	 9.90722549071E-01	 7.16301288935E+00	 1.24701449235E-01	-8.21602485464E+01
1.99983667135E-03	 1.19281287073E-01	-8.24802391990E+01	 9.91467492506E-01	 6.85015536980E+00	 9.91467492506E-01	 6.85015536980E+00	 1.19281287073E-01	-8.24802391990E+01
2.09402563013E-03	 1.14077771828E-01	-8.27850391014E+01	 9.92148759738E-01	 6.54999212166E+00	 9.92148759738E-01	 6.54999212166E+00	 1.14077771828E-01	-8.27850391014E+01
2.19265073117E-03	 1.09075759761E-01	-8.30749926271E+01	 9.92771355803E-01	 6.26161851165E+00	 9.92771355803E-01	 6.26161851165E+00	 1.09075759761E-01	-8.30749926271E+01
2.29592090932E-03	 1.04341819420E-01	-8.33532070386E+01	 9.93344059163E-01	 5.98885096967E+00	 9.93344059163E-01	 5.98885096967E+00	 1.04341819420E-01	-8.33532070386E+01
2.40405493996E-03	 9.97975565345E-02	-8.36222517199E+01	 9.93875209805E-01	 5.72714251980E+00	 9.93875209805E-01	 5.72714251980E+00	 9.97975565345E-02	-8.36222517199E+01
2.51728190239E-03	 9.54175432592E-02	-8.38763517161E+01	 9.94357720674E-01	 5.47500050656E+00	 9.94357720674E-01	 5.47500050656E+00	 9.54175432592E-02	-8.38763517161E+01
2.63584166516E-03	 9.12149224939E-02	-8.41296655300E+01	 9.94817416809E-01	 5.23318003862E+00	 9.94817416809E-01	 5.23318003862E+00	 9.12149224939E-02	-8.41296655300E+01
2.75998539425E-03	 8.72375318718E-02	-8.43596248261E+01	 9.95219697502E-01	 5.00439499375E+00	 9.95219697502E-01	 5.00439499375E+00	 8.72375318718E-02	-8.43596248261E+01
2.88997608512E-03	 8.34204085146E-02	-8.45866306984E+01	 9.95599869183E-01	 4.78490979283E+00	 9.95599869183E-01	 4.78490979283E+00	 8.34204085146E-02	-8.45866306984E+01
3.02608911988E-03	 7.97521736965E-02	-8.48017523675E+01	 9.95946272123E-01	 4.57404878904E+00	 9.95946272123E-01	 4.57404878904E+00	 7.97521736965E-02	-8.48017523675E+01
3.16861285067E-03	 7.62347534962E-02	-8.50107264294E+01	 9.96268829269E-01	 4.37191731529E+00	 9.96268829269E-01	 4.37191731529E+00	 7.62347534962E-02	-8.50107264294E+01
3.31784921055E-03	 7.28918074960E-02	-8.52082704968E+01	 9.96561752685E-01	 4.17986136918E+00	 9.96561752685E-01	 4.17986136918E+00	 7.28918074960E-02	-8.52082704968E+01
3.47411435310E-03	 6.96898717243E-02	-8.53931709525E+01	 9.96825969631E-01	 3.99594717433E+00	 9.96825969631E-01	 3.99594717433E+00	 6.96898717243E-02	-8.53931709525E+01
3.63773932222E-03	 6.66165211080E-02	-8.55773764523E+01	 9.97077629592E-01	 3.81946223715E+00	 9.97077629592E-01	 3.81946223715E+00	 6.66165211080E-02	-8.55773764523E+01
3.80907075343E-03	 6.36695232480E-02	-8.57563117750E+01	 9.97311833392E-01	 3.65026812808E+00	 9.97311833392E-01	 3.65026812808E+00	 6.36695232480E-02	-8.57563117750E+01
3.98847160817E-03	 6.08546177981E-02	-8.59197014323E+01	 9.97518485509E-01	 3.48868218761E+00	 9.97518485509E-01	 3.48868218761E+00	 6.08546177981E-02	-8.59197014323E+01
4.17632194279E-03	 5.81815158976E-02	-8.60729215324E+01	 9.97705245777E-01	 3.33526077592E+00	 9.97705245777E-01	 3.33526077592E+00	 5.81815158976E-02	-8.60729215324E+01
4.37301971364E-03	 5.56107233726E-02	-8.62240850301E+01	 9.97881819015E-01	 3.18773616525E+00	 9.97881819015E-01	 3.18773616525E+00	 5.56107233726E-02	-8.62240850301E+01
4.57898162016E-03	 5.31464559868E-02	-8.63718584348E+01	 9.98047220978E-01	 3.04634573051E+00	 9.98047220978E-01	 3.04634573051E+00	 5.31464559868E-02	-8.63718584348E+01
4.79464398762E-03	 5.07954383304E-02	-8.65154497313E+01	 9.98201154518E-01	 2.91147146585E+00	 9.98201154518E-01	 2.91147146585E+00	 5.07954383304E-02	-8.65154497313E+01
5.02046369149E-03	 4.85526353723E-02	-8.66425564162E+01	 9.98333810139E-01	 2.78281515669E+00	 9.98333810139E-01	 2.78281515669E+00	 4.85526353723E-02	-8.66425564162E+01
5.25691912531E-03	 4.64069656859E-02	-8.67677616945E+01	 9.98459038855E-01	 2.65974570655E+00	 9.98459038855E-01	 2.65974570655E+00	 4.64069656859E-02	-8.67677616945E+01
5.50451121415E-03	 4.43424194465E-02	-8.68934923100E+01	 9.98579101142E-01	 2.54134309189E+00	 9.98579101142E-01	 2.54134309189E+00	 4.43424194465E-02	-8.68934923100E+01
5.76376447582E-03	 4.23704640207E-02	-8.70028086304E+01	 9.98681334070E-01	 2.42825593638E+00	 9.98681334070E-01	 2.42825593638E+00	 4.23704640207E-02	-8.70028086304E+01
6.03522813203E-03	 4.05045487257E-02	-8.71218312829E+01	 9.98785741557E-01	 2.32126502214E+00	 9.98785741557E-01	 2.32126502214E+00	 4.05045487257E-02	-8.71218312829E+01
6.31947727192E-03	 3.87107287510E-02	-8.72221934983E+01	 9.98872591373E-01	 2.21840990762E+00	 9.98872591373E-01	 2.21840990762E+00	 3.87107287510E-02	-8.72221934983E+01
6.61711407037E-03	 3.69843955349E-02	-8.73202181672E+01	 9.98954208748E-01	 2.11943174890E+00	 9.98954208748E-01	 2.11943174890E+00	 3.69843955349E-02	-8.73202181672E+01
6.92876906367E-03	 3.53382546475E-02	-8.74227208586E+01	 9.99034880786E-01	 2.02506039693E+00	 9.99034880786E-01	 2.02506039693E+00	 3.53382546475E-02	-8.74227208586E+01
7.25510248534E-03	 3.37777283978E-02	-8.75083982224E+01	 9.99101646458E-01	 1.93559830510E+00	 9.99101646458E-01	 1.93559830510E+00	 3.37777283978E-02	-8.75083982224E+01
7.59680566477E-03	 3.22802732977E-02	-8.75877035684E+01	 9.99161977669E-01	 1.84975558783E+00	 9.99161977669E-01	 1.84975558783E+00	 3.22802732977E-02	-8.75877035684E+01
7.95460249181E-03	 3.08434252316E-02	-8.76723907079E+01	 9.99222703905E-01	 1.76739389280E+00	 9.99222703905E-01	 1.76739389280E+00	 3.08434252316E-02	-8.76723907079E+01
8.32925095033E-03	 2.94656112870E-02	-8.77624165679E+01	 9.99283420507E-01	 1.68842198008E+00	 9.99283420507E-01	 1.68842198008E+00	 2.94656112870E-02	-8.77624165679E+01
8.72154472395E-03	 2.81630652188E-02	-8.78356643841E+01	 9.99332755838E-01	 1.61376363247E+00	 9.99332755838E-01	 1.61376363247E+00	 2.81630652188E-02	-8.78356643841E+01
9.13231487747E-03	 2.69075722111E-02	-8.79112803536E+01	 9.99381117981E-01	 1.54180615959E+00	 9.99381117981E-01	 1.54180615959E+00	 2.69075722111E-02	-8.79112803536E+01
9.56243161745E-03	 2.57066297915E-02	-8.79766629577E+01	 9.99422636223E-01	 1.47297568995E+00	 9.99422636223E-01	 1.47297568995E+00	 2.57066297915E-02	-8.79766629577E+01
1.00128061357E-02	 2.45568104440E-02	-8.80383545257E+01	 9.99460781585E-01	 1.40707712140E+00	 9.99460781585E-01	 1.40707712140E+00	 2.45568104440E-02	-8.80383545257E+01
1.04843925397E-02	 2.34680058590E-02	-8.81115288459E+01	 9.99501883234E-01	 1.34468056763E+00	 9.99501883234E-01	 1.34468056763E+00	 2.34680058590E-02	-8.81115288459E+01
1.09781898737E-02	 2.24237364961E-02	-8.81671984451E+01	 9.99534125846E-01	 1.28483438468E+00	 9.99534125846E-01	 1.28483438468E+00	 2.24237364961E-02	-8.81671984451E+01
1.14952442353E-02	 2.14233103209E-02	-8.82220339647E+01	 9.99564696573E-01	 1.22750251512E+00	 9.99564696573E-01	 1.22750251512E+00	 2.14233103209E-02	-8.82220339647E+01
1.20366509917E-02	 2.04638911467E-02	-8.82838728477E+01	 9.99596459757E-01	 1.17252366274E+00	 9.99596459757E-01	 1.17252366274E+00	 2.04638911467E-02	-8.82838728477E+01
1.26035570997E-02	 1.95553466563E-02	-8.83298674985E+01	 9.99621189880E-01	 1.12045868341E+00	 9.99621189880E-01	 1.12045868341E+00	 1.95553466563E-02	-8.83298674985E+01
1.31971635363E-02	 1.86852289737E-02	-8.83763019884E+01	 9.99645058378E-01	 1.07059717462E+00	 9.99645058378E-01	 1.07059717462E+00	 1.86852289737E-02	-8.83763019884E+01
1.38187278421E-02	 1.78507672757E-02	-8.84264431652E+01	 9.99669082850E-01	 1.02278068864E+00	 9.99669082850E-01	 1.02278068864E+00	 1.78507672757E-02	-8.84264431652E+01
1.44695667859E-02	 1.70527107968E-02	-8.84622851273E+01	 9.99687739810E-01	 9.77048932330E-01	 9.99687739810E-01	 9.77048932330E-01	 1.70527107968E-02	-8.84622851273E+01
1.51510591543E-02	 1.62933174219E-02	-8.85047767190E+01	 9.99707541904E-01	 9.33534767793E-01	 9.99707541904E-01	 9.33534767793E-01	 1.62933174219E-02	-8.85047767190E+01
1.58646486722E-02	 1.55661521744E-02	-8.85496306351E+01	 9.99727120166E-01	 8.91868467866E-01	 9.99727120166E-01	 8.91868467866E-01	 1.55661521744E-02	-8.85496306351E+01
1.66118470616E-02	 1.48710395178E-02	-8.85871274825E+01	 9.99743869182E-01	 8.52038386480E-01	 9.99743869182E-01	 8.52038386480E-01	 1.48710395178E-02	-8.85871274825E+01
1.73942372440E-02	 1.42049158855E-02	-8.86272185770E+01	 9.99760550238E-01	 8.13870375037E-01	 9.99760550238E-01	 8.13870375037E-01	 1.42049158855E-02	-8.86272185770E+01
1.82134766941E-02	 1.35692973402E-02	-8.86518319748E+01	 9.99772781391E-01	 7.77448755799E-01	 9.99772781391E-01	 7.77448755799E-01	 1.35692973402E-02	-8.86518319748E+01
1.90713009505E-02	 1.29672913734E-02	-8.86817436209E+01	 9.99785728361E-01	 7.42954434849E-01	 9.99785728361E-01	 7.42954434849E-01	 1.29672913734E-02	-8.86817436209E+01
1.99695272931E-02	 1.23895997665E-02	-8.87228323056E+01	 9.99800580218E-01	 7.09855138876E-01	 9.99800580218E-01	 7.09855138876E-01	 1.23895997665E-02	-8.87228323056E+01
2.09100585925E-02	 1.18339903136E-02	-8.87463903403E+01	 9.99811101315E-01	 6.78019310295E-01	 9.99811101315E-01	 6.78019310295E-01	 1.18339903136E-02	-8.87463903403E+01
2.18948873413E-02	 1.13032872995E-02	-8.87706585853E+01	 9.99821360846E-01	 6.47611065804E-01	 9.99821360846E-01	 6.47611065804E-01	 1.13032872995E-02	-8.87706585853E+01
2.29260998752E-02	 1.08000952904E-02	-8.87899828773E+01	 9.99830238707E-01	 6.18778961379E-01	 9.99830238707E-01	 6.18778961379E-01	 1.08000952904E-02	-8.87899828773E+01
2.40058807929E-02	 1.03181592084E-02	-8.88099067005E+01	 9.99838915677E-01	 5.91165164386E-01	 9.99838915677E-01	 5.91165164386E-01	 1.03181592084E-02	-8.88099067005E+01
2.51365175838E-02	 9.85622009304E-03	-8.88350579738E+01	 9.99848177423E-01	 5.64697966329E-01	 9.99848177423E-01	 5.64697966329E-01	 9.85622009304E-03	-8.88350579738E+01
2.63204054745E-02	 9.41435395376E-03	-8.88653968053E+01	 9.99857888794E-01	 5.39381608713E-01	 9.99857888794E-01	 5.39381608713E-01	 9.41435395376E-03	-8.88653968053E+01
2.75600525026E-02	 8.99532025807E-03	-8.88837842196E+01	 9.99865216299E-01	 5.15372496982E-01	 9.99865216299E-01	 5.15372496982E-01	 8.99532025807E-03	-8.88837842196E+01
2.88580848301E-02	 8.59438322642E-03	-8.89013209824E+01	 9.99872131471E-01	 4.92400379741E-01	 9.99872131471E-01	 4.92400379741E-01	 8.59438322642E-03	-8.89013209824E+01
3.02172523068E-02	 8.20977989195E-03	-8.89160749037E+01	 9.99878388989E-01	 4.70364051249E-01	 9.99878388989E-01	 4.70364051249E-01	 8.20977989195E-03	-8.89160749037E+01
3.16404342960E-02	 7.84180331553E-03	-8.89381440076E+01	 9.99885417469E-01	 4.49281159016E-01	 9.99885417469E-01	 4.49281159016E-01	 7.84180331553E-03	-8.89381440076E+01
3.31306457740E-02	 7.49299104683E-03	-8.89568216802E+01	 9.99891650013E-01	 4.29296138071E-01	 9.99891650013E-01	 4.29296138071E-01	 7.49299104683E-03	-8.89568216802E+01
3.46910437174E-02	 7.15832309066E-03	-8.89651938406E+01	 9.99896337590E-01	 4.10120826845E-01	 9.99896337590E-01	 4.10120826845E-01	 7.15832309066E-03	-8.89651938406E+01
3.63249337913E-02	 6.83794963592E-03	-8.89788244476E+01	 9.99901508453E-01	 3.91765067908E-01	 9.99901508453E-01	 3.91765067908E-01	 6.83794963592E-03	-8.89788244476E+01
3.80357773520E-02	 6.53031705788E-03	-8.89764299456E+01	 9.99904662238E-01	 3.74138230180E-01	 9.99904662238E-01	 3.74138230180E-01	 6.53031705788E-03	-8.89764299456E+01
3.98271987798E-02	 6.23949920432E-03	-8.90022142590E+01	 9.99910808517E-01	 3.57476965956E-01	 9.99910808517E-01	 3.57476965956E-01	 6.23949920432E-03	-8.90022142590E+01
4.17029931574E-02	 5.96071376902E-03	-8.89962369773E+01	 9.99913341077E-01	 3.41502950056E-01	 9.99913341077E-01	 3.41502950056E-01	 5.96071376902E-03	-8.89962369773E+01
4.36671343094E-02	 5.69536754383E-03	-8.90024265044E+01	 9.99917058462E-01	 3.26299891224E-01	 9.99917058462E-01	 3.26299891224E-01	 5.69536754383E-03	-8.90024265044E+01
4.57237832210E-02	 5.43967108470E-03	-8.90222443931E+01	 9.99921968188E-01	 3.11650669816E-01	 9.99921968188E-01	 3.11650669816E-01	 5.43967108470E-03	-8.90222443931E+01
4.78772968527E-02	 5.19762617949E-03	-8.90133100950E+01	 9.99924000939E-01	 2.97781857851E-01	 9.99924000939E-01	 2.97781857851E-01	 5.19762617949E-03	-8.90133100950E+01
5.01322373708E-02	 4.96482228592E-03	-8.90211951049E+01	 9.99927510341E-01	 2.84443642461E-01	 9.99927510341E-01	 2.84443642461E-01	 4.96482228592E-03	-8.90211951049E+01
5.24933818117E-02	 4.74242691160E-03	-8.90164507153E+01	 9.99929837521E-01	 2.71701094081E-01	 9.99929837521E-01	 2.71701094081E-01	 4.74242691160E-03	-8.90164507153E+01
5.49657322024E-02	 4.52988077342E-03	-8.90193337959E+01	 9.99932728654E-01	 2.59523379909E-01	 9.99932728654E-01	 2.59523379909E-01	 4.52988077342E-03	-8.90193337959E+01
5.75545261569E-02	 4.32758815966E-03	-8.90205842943E+01	 9.99935389608E-01	 2.47933104079E-01	 9.99935389608E-01	 2.47933104079E-01	 4.32758815966E-03	-8.90205842943E+01
6.02652479720E-02	 4.13453332118E-03	-8.90206787027E+01	 9.99937879675E-01	 2.36872095847E-01	 9.99937879675E-01	 2.36872095847E-01	 4.13453332118E-03	-8.90206787027E+01
6.31036402460E-02	 3.94905792243E-03	-8.90079429548E+01	 9.99939422509E-01	 2.26244729361E-01	 9.99939422509E-01	 2.26244729361E-01	 3.94905792243E-03	-8.90079429548E+01
6.60757160435E-02	 3.77228490971E-03	-8.90255109494E+01	 9.99942957351E-01	 2.16117584357E-01	 9.99942957351E-01	 2.16117584357E-01	 3.77228490971E-03	-8.90255109494E+01
6.91877716349E-02	 3.60390603942E-03	-8.90248062388E+01	 9.99945155814E-01	 2.06470468036E-01	 9.99945155814E-01	 2.06470468036E-01	 3.60390603942E-03	-8.90248062388E+01
7.24463998338E-02	 3.44281473965E-03	-8.90007167972E+01	 9.99945882685E-01	 1.97239817457E-01	 9.99945882685E-01	 1.97239817457E-01	 3.44281473965E-03	-8.90007167972E+01
7.58585039649E-02	 3.28867107676E-03	-8.89906704662E+01	 9.99947475660E-01	 1.88407972131E-01	 9.99947475660E-01	 1.88407972131E-01	 3.28867107676E-03	-8.89906704662E+01
7.94313124874E-02	 3.14047172256E-03	-8.89912462494E+01	 9.99949641491E-01	 1.79917244440E-01	 9.99949641491E-01	 1.79917244440E-01	 3.14047172256E-03	-8.89912462494E+01
8.31723943092E-02	 2.99984537133E-03	-8.89933212140E+01	 9.99951794225E-01	 1.71860492578E-01	 9.99951794225E-01	 1.71860492578E-01	 2.99984537133E-03	-8.89933212140E+01
8.70896748209E-02	 2.86573779885E-03	-8.89741904996E+01	 9.99952800391E-01	 1.64176339640E-01	 9.99952800391E-01	 1.64176339640E-01	 2.86573779885E-03	-8.89741904996E+01
9.11914526857E-02	 2.73798669791E-03	-8.89818897806E+01	 9.99955097524E-01	 1.56857555318E-01	 9.99955097524E-01	 1.56857555318E-01	 2.73798669791E-03	-8.89818897806E+01
9.54864174202E-02	 2.61420108943E-03	-8.89480137213E+01	 9.99955420363E-01	 1.49764290093E-01	 9.99955420363E-01	 1.49764290093E-01	 2.61420108943E-03	-8.89480137213E+01
9.99836678023E-02	 2.49770789151E-03	-8.89443243634E+01	 9.99957100649E-01	 1.43090117277E-01	 9.99957100649E-01	 1.43090117277E-01	 2.49770789151E-03	-8.89443243634E+01
1.04692731147E-01	 2.38581913617E-03	-8.89301182011E+01	 9.99958297481E-01	 1.36679365596E-01	 9.99958297481E-01	 1.36679365596E-01	 2.38581913617E-03	-8.89301182011E+01
1.09623583491E-01	 2.27997628517E-03	-8.89151881110E+01	 9.99959432882E-01	 1.30615016440E-01	 9.99959432882E-01	 1.30615016440E-01	 2.27997628517E-03	-8.89151881110E+01
1.14786670725E-01	 2.17669069578E-03	-8.89025231840E+01	 9.99960677163E-01	 1.24697313880E-01	 9.99960677163E-01	 1.24697313880E-01	 2.17669069578E-03	-8.89025231840E+01
1.20192930722E-01	 2.07857953594E-03	-8.89388923017E+01	 9.99963666862E-01	 1.19077823935E-01	 9.99963666862E-01	 1.19077823935E-01	 2.07857953594E-03	-8.89388923017E+01
1.25853816513E-01	 1.98501309796E-03	-8.88794946178E+01	 9.99963152009E-01	 1.13715389353E-01	 9.99963152009E-01	 1.13715389353E-01	 1.98501309796E-03	-8.88794946178E+01
1.31781320547E-01	 1.89605043081E-03	-8.88863948812E+01	 9.99964947429E-01	 1.08619041345E-01	 9.99964947429E-01	 1.08619041345E-01	 1.89605043081E-03	-8.88863948812E+01
1.37988000096E-01	 1.80973992741E-03	-8.88937935655E+01	 9.99966698647E-01	 1.03674643806E-01	 9.99966698647E-01	 1.03674643806E-01	 1.80973992741E-03	-8.88937935655E+01
1.44487003859E-01	 1.72668716677E-03	-8.88601629741E+01	 9.99967141893E-01	 9.89156101363E-02	 9.99967141893E-01	 9.89156101363E-02	 1.72668716677E-03	-8.88601629741E+01
1.51292099818E-01	 1.64995932808E-03	-8.88014517107E+01	 9.99966848288E-01	 9.45181990651E-02	 9.99966848288E-01	 9.45181990651E-02	 1.64995932808E-03	-8.88014517107E+01
1.58417704402E-01	 1.57605986674E-03	-8.88179833469E+01	 9.99968729555E-01	 9.02852237379E-02	 9.99968729555E-01	 9.02852237379E-02	 1.57605986674E-03	-8.88179833469E+01
1.65878913032E-01	 1.50386927964E-03	-8.87705951469E+01	 9.99968864035E-01	 8.61482425010E-02	 9.99968864035E-01	 8.61482425010E-02	 1.50386927964E-03	-8.87705951469E+01
1.73691532095E-01	 1.43675888317E-03	-8.87059195016E+01	 9.99968583817E-01	 8.23018381521E-02	 9.99968583817E-01	 8.23018381521E-02	 1.43675888317E-03	-8.87059195016E+01
1.81872112435E-01	 1.37092560609E-03	-8.87299314940E+01	 9.99970552634E-01	 7.85312910287E-02	 9.99970552634E-01	 7.85312910287E-02	 1.37092560609E-03	-8.87299314940E+01
1.90437984412E-01	 1.30883141425E-03	-8.86956776424E+01	 9.99971063494E-01	 7.49732765695E-02	 9.99971063494E-01	 7.49732765695E-02	 1.30883141425E-03	-8.86956776424E+01
1.99407294617E-01	 1.24969378808E-03	-8.87090532588E+01	 9.99972625685E-01	 7.15859840350E-02	 9.99972625685E-01	 7.15859840350E-02	 1.24969378808E-03	-8.87090532588E+01
2.08799044314E-01	 1.19239909283E-03	-8.86535124866E+01	 9.99972690972E-01	 6.83024521008E-02	 9.99972690972E-01	 6.83024521008E-02	 1.19239909283E-03	-8.86535124866E+01
2.18633129697E-01	 1.13967398261E-03	-8.85921116537E+01	 9.99972647476E-01	 6.52805963971E-02	 9.99972647476E-01	 6.52805963971E-02	 1.13967398261E-03	-8.85921116537E+01
2.28930384036E-01	 1.08655844139E-03	-8.85519267379E+01	 9.99973131573E-01	 6.22370154113E-02	 9.99973131573E-01	 6.22370154113E-02	 1.08655844139E-03	-8.85519267379E+01
2.39712621813E-01	 1.03632789314E-03	-8.84715725916E+01	 9.99972894722E-01	 5.93577084231E-02	 9.99972894722E-01	 5.93577084231E-02	 1.03632789314E-03	-8.84715725916E+01
2.51002684936E-01	 9.87763941291E-04	-8.85800613503E+01	 9.99976010694E-01	 5.65786927623E-02	 9.99976010694E-01	 5.65786927623E-02	 9.87763941291E-04	-8.85800613503E+01
2.62824491128E-01	 9.41659668608E-04	-8.84946020875E+01	 9.99975704605E-01	 5.39358214217E-02	 9.99975704605E-01	 5.39358214217E-02	 9.41659668608E-04	-8.84946020875E+01
2.75203084598E-01	 8.98726866164E-04	-8.84665818862E+01	 9.99976353644E-01	 5.14760401112E-02	 9.99976353644E-01	 5.14760401112E-02	 8.98726866164E-04	-8.84665818862E+01
2.88164689095E-01	 8.57600077271E-04	-8.83939828190E+01	 9.99976331830E-01	 4.91187314241E-02	 9.99976331830E-01	 4.91187314241E-02	 8.57600077271E-04	-8.83939828190E+01
3.01736763461E-01	 8.16554890250E-04	-8.83111153561E+01	 9.99976267325E-01	 4.67659403954E-02	 9.99976267325E-01	 4.67659403954E-02	 8.16554890250E-04	-8.83111153561E+01
3.15948059804E-01	 7.79055088011E-04	-8.81949247838E+01	 9.99975763484E-01	 4.46155045631E-02	 9.99975763484E-01	 4.46155045631E-02	 7.79055088011E-04	-8.81949247838E+01
3.30828684411E-01	 7.42214872066E-04	-8.81953143568E+01	 9.99976900974E-01	 4.25056721135E-02	 9.99976900974E-01	 4.25056721135E-02	 7.42214872066E-04	-8.81953143568E+01
3.46410161522E-01	 7.05511082402E-04	-8.81578185382E+01	 9.99977568844E-01	 4.04028251192E-02	 9.99977568844E-01	 4.04028251192E-02	 7.05511082402E-04	-8.81578185382E+01
3.62725500115E-01	 6.72115762108E-04	-8.81156836822E+01	 9.99978125392E-01	 3.84894175515E-02	 9.99978125392E-01	 3.84894175515E-02	 6.72115762108E-04	-8.81156836822E+01
3.79809263839E-01	 6.41027881453E-04	-8.79532021868E+01	 9.99977310401E-01	 3.67055944979E-02	 9.99977310401E-01	 3.67055944979E-02	 6.41027881453E-04	-8.79532021868E+01
3.97697644229E-01	 6.11197633595E-04	-8.78876057232E+01	 9.99977657858E-01	 3.49960314995E-02	 9.99977657858E-01	 3.49960314995E-02	 6.11197633595E-04	-8.78876057232E+01
4.16428537385E-01	 5.80284017254E-04	-8.77623554075E+01	 9.99977511306E-01	 3.32232219544E-02	 9.99977511306E-01	 3.32232219544E-02	 5.80284017254E-04	-8.77623554075E+01
4.36041624245E-01	 5.53673805145E-04	-8.76962136341E+01	 9.99977896551E-01	 3.16982339745E-02	 9.99977896551E-01	 3.16982339745E-02	 5.53673805145E-04	-8.76962136341E+01
4.56578454658E-01	 5.26088514431E-04	-8.75891820899E+01	 9.99978008600E-01	 3.01166361357E-02	 9.99978008600E-01	 3.01166361357E-02	 5.26088514431E-04	-8.75891820899E+01
4.78082535397E-01	 5.01591475572E-04	-8.74178078682E+01	 9.99977527595E-01	 2.87105399228E-02	 9.99977527595E-01	 2.87105399228E-02	 5.01591475572E-04	-8.74178078682E+01
5.00599422333E-01	 4.74247369207E-04	-8.72366800681E+01	 9.99977248571E-01	 2.71413953412E-02	 9.99977248571E-01	 2.71413953412E-02	 4.74247369207E-04	-8.72366800681E+01
5.24176816943E-01	 4.49996895833E-04	-8.72100452436E+01	 9.99978197567E-01	 2.57529244211E-02	 9.99978197567E-01	 2.57529244211E-02	 4.49996895833E-04	-8.72100452436E+01
5.48864667362E-01	 4.28052260696E-04	-8.68960871636E+01	 9.99976913600E-01	 2.44901744304E-02	 9.99976913600E-01	 2.44901744304E-02	 4.28052260696E-04	-8.68960871636E+01
5.74715274199E-01	 4.04106725057E-04	-8.67175170936E+01	 9.99976942719E-01	 2.31161569128E-02	 9.99976942719E-01	 2.31161569128E-02	 4.04106725057E-04	-8.67175170936E+01
6.01783401336E-01	 3.82736110931E-04	-8.66430884961E+01	 9.99977661634E-01	 2.18920261487E-02	 9.99977661634E-01	 2.18920261487E-02	 3.82736110931E-04	-8.66430884961E+01
6.30126391938E-01	 3.62444928668E-04	-8.67005673369E+01	 9.99979205260E-01	 2.07325733627E-02	 9.99979205260E-01	 2.07325733627E-02	 3.62444928668E-04	-8.67005673369E+01
6.59804289942E-01	 3.43608914186E-04	-8.66301962302E+01	 9.99979861406E-01	 1.96536962774E-02	 9.99979861406E-01	 1.96536962774E-02	 3.43608914186E-04	-8.66301962302E+01
6.90879967251E-01	 3.24389310635E-04	-8.62969905156E+01	 9.99979101802E-01	 1.85477227243E-02	 9.99979101802E-01	 1.85477227243E-02	 3.24389310635E-04	-8.62969905156E+01
7.23419256928E-01	 3.05113530232E-04	-8.61994921975E+01	 9.99979822582E-01	 1.74436254121E-02	 9.99979822582E-01	 1.74436254121E-02	 3.05113530232E-04	-8.61994921975E+01
7.57491092668E-01	 2.87897194779E-04	-8.57466965944E+01	 9.99978689036E-01	 1.64502154771E-02	 9.99978689036E-01	 1.64502154771E-02	 2.87897194779E-04	-8.57466965944E+01
7.93167654822E-01	 2.70173977776E-04	-8.51592397467E+01	 9.99977237140E-01	 1.54249646318E-02	 9.99977237140E-01	 1.54249646318E-02	 2.70173977776E-04	-8.51592397467E+01
8.30524523318E-01	 2.54803044028E-04	-8.52049162261E+01	 9.99978732654E-01	 1.45483521227E-02	 9.99978732654E-01	 1.45483521227E-02	 2.54803044028E-04	-8.52049162261E+01
8.69640837772E-01	 2.38256999591E-04	-8.49637046640E+01	 9.99979112348E-01	 1.35987016356E-02	 9.99979112348E-01	 1.35987016356E-02	 2.38256999591E-04	-8.49637046640E+01
9.10599465141E-01	 2.25671377903E-04	-8.46896733182E+01	 9.99979139349E-01	 1.28747909954E-02	 9.99979139349E-01	 1.28747909954E-02	 2.25671377903E-04	-8.46896733182E+01
9.53487175281E-01	 2.11733802190E-04	-8.44114781279E+01	 9.99979402820E-01	 1.20740403665E-02	 9.99979402820E-01	 1.20740403665E-02	 2.11733802190E-04	-8.44114781279E+01
9.98394824759E-01	 1.94899240123E-04	-8.37579962231E+01	 9.99978827736E-01	 1.11009362473E-02	 9.99978827736E-01	 1.11009362473E-02	 1.94899240123E-04	-8.37579962231E+01
1.04541754934E+00	 1.80765859755E-04	-8.28739886906E+01	 9.99977591727E-01	 1.02773499230E-02	 9.99977591727E-01	 1.02773499230E-02	 1.80765859755E-04	-8.28739886906E+01
1.09465496551E+00	 1.65102511361E-04	-8.28042908729E+01	 9.99979332851E-01	 9.38536748344E-03	 9.99979332851E-01	 9.38536748344E-03	 1.65102511361E-04	-8.28042908729E+01
1.14621138154E+00	 1.52966032106E-04	-8.18239178708E+01	 9.99978257285E-01	 8.67541351645E-03	 9.99978257285E-01	 8.67541351645E-03	 1.52966032106E-04	-8.18239178708E+01
1.20019601844E+00	 1.39329752572E-04	-8.07229354314E+01	 9.99977548276E-01	 7.87876858267E-03	 9.99977548276E-01	 7.87876858267E-03	 1.39329752572E-04	-8.07229354314E+01
1.25672324135E+00	 1.28575857766E-04	-7.86994961297E+01	 9.99974812896E-01	 7.22421429852E-03	 9.99974812896E-01	 7.22421429852E-03	 1.28575857766E-04	-7.86994961297E+01
1.31591280182E+00	 1.17632971988E-04	-7.70945835267E+01	 9.99973734159E-01	 6.56979678622E-03	 9.99973734159E-01	 6.56979678622E-03	 1.17632971988E-04	-7.70945835267E+01
1.37789009148E+00	 1.06568825457E-04	-7.56187968972E+01	 9.99973536604E-01	 5.91476885343E-03	 9.99973536604E-01	 5.91476885343E-03	 1.06568825457E-04	-7.56187968972E+01
1.44278640771E+00	 9.54559050658E-05	-7.32656059826E+01	 9.99972519040E-01	 5.23774197936E-03	 9.99972519040E-01	 5.23774197936E-03	 9.54559050658E-05	-7.32656059826E+01
1.51073923177E+00	 8.28037376278E-05	-6.98253749899E+01	 9.99971445458E-01	 4.45334910554E-03	 9.99971445458E-01	 4.45334910554E-03	 8.28037376278E-05	-6.98253749899E+01
1.58189252007E+00	 7.14935840230E-05	-6.68191497380E+01	 9.99971859805E-01	 3.76568138233E-03	 9.99971859805E-01	 3.76568138233E-03	 7.14935840230E-05	-6.68191497380E+01
1.65639700911E+00	 5.91594165889E-05	-6.42265663413E+01	 9.99974278100E-01	 3.05246912214E-03	 9.99974278100E-01	 3.05246912214E-03	 5.91594165889E-05	-6.42265663413E+01
1.73441053484E+00	 5.06284165482E-05	-6.08816728281E+01	 9.99975364439E-01	 2.53424478384E-03	 9.99975364439E-01	 2.53424478384E-03	 5.06284165482E-05	-6.08816728281E+01
1.81609836701E+00	 4.26815911800E-05	-5.63966537543E+01	 9.99976378924E-01	 2.03685717500E-03	 9.99976378924E-01	 2.03685717500E-03	 4.26815911800E-05	-5.63966537543E+01
1.90163355930E+00	 3.30842790227E-05	-4.21180744611E+01	 9.99975459509E-01	 1.27132852010E-03	 9.99975459509E-01	 1.27132852010E-03	 3.30842790227E-05	-4.21180744611E+01
1.99119731593E+00	 2.70420660375E-05	-2.45923477013E+01	 9.99975410937E-01	 6.44811597574E-04	 9.99975410937E-01	 6.44811597574E-04	 2.70420660375E-05	-2.45923477013E+01
2.08497937553E+00	 2.70919458543E-05	-6.64541886185E-01	 9.99972909876E-01	 1.80038168714E-05	 9.99972909876E-01	 1.80038168714E-05	 2.70919458543E-05	-6.64541886185E-01
2.18317841312E+00	 2.99290776048E-05	 2.14165792586E+01	 9.99972137579E-01	-6.26173709265E-04	 9.99972137579E-01	-6.26173709265E-04	 2.99290776048E-05	 2.14165792586E+01
2.28600246096E+00	 3.71150956118E-05	 3.57469760652E+01	 9.99969877445E-01	-1.24237564706E-03	 9.99969877445E-01	-1.24237564706E-03	 3.71150956118E-05	 3.57469760652E+01
2.39366934929E+00	 4.46486172477E-05	 4.95152164123E+01	 9.99971012637E-01	-1.94575086594E-03	 9.99971012637E-01	-1.94575086594E-03	 4.46486172477E-05	 4.95152164123E+01
2.50640716778E+00	 5.38517003175E-05	 5.57184741615E+01	 9.99969668500E-01	-2.54954358946E-03	 9.99969668500E-01	-2.54954358946E-03	 5.38517003175E-05	 5.57184741615E+01
2.62445474876E+00	 6.48157690979E-05	 6.10879796932E+01	 9.99968665386E-01	-3.25091163163E-03	 9.99968665386E-01	-3.25091163163E-03	 6.48157690979E-05	 6.10879796932E+01
2.74806217315E+00	 7.48593828623E-05	 6.66675430564E+01	 9.99970353127E-01	-3.93848796747E-03	 9.99970353127E-01	-3.93848796747E-03	 7.48593828623E-05	 6.66675430564E+01
2.87749130027E+00	 8.48105892172E-05	 6.80089851215E+01	 9.99968244818E-01	-4.50588263585E-03	 9.99968244818E-01	-4.50588263585E-03	 8.48105892172E-05	 6.80089851215E+01
3.01301632257E+00	 9.67205480039E-05	 6.93286234935E+01	 9.99965861018E-01	-5.18508568341E-03	 9.99965861018E-01	-5.18508568341E-03	 9.67205480039E-05	 6.93286234935E+01
3.15492434650E+00	 1.08046925792E-04	 7.16267569841E+01	 9.99965948231E-01	-5.87525497322E-03	 9.99965948231E-01	-5.87525497322E-03	 1.08046925792E-04	 7.16267569841E+01
3.30351600075E+00	 1.18411179984E-04	 7.16503337285E+01	 9.99962728660E-01	-6.43973100114E-03	 9.99962728660E-01	-6.43973100114E-03	 1.18411179984E-04	 7.16503337285E+01
3.45910607312E+00	 1.30472678735E-04	 7.33016824897E+01	 9.99962518782E-01	-7.16056594988E-03	 9.99962518782E-01	-7.16056594988E-03	 1.30472678735E-04	 7.33016824897E+01
3.62202417738E+00	 1.46534615784E-04	 7.39202534309E+01	 9.99959423486E-01	-8.06767397287E-03	 9.99959423486E-01	-8.06767397287E-03	 1.46534615784E-04	 7.39202534309E+01
3.79261545157E+00	 1.58244331562E-04	 7.48595257565E+01	 9.99958680390E-01	-8.75237292683E-03	 9.99958680390E-01	-8.75237292683E-03	 1.58244331562E-04	 7.48595257565E+01
3.97124128915E+00	 1.72403426465E-04	 7.49592547611E+01	 9.99955274157E-01	-9.54001061832E-03	 9.99955274157E-01	-9.54001061832E-03	 1.72403426465E-04	 7.49592547611E+01
4.15828010459E+00	 1.85290426079E-04	 7.57113215738E+01	 9.99954285049E-01	-1.02884076053E-02	 9.99954285049E-01	-1.02884076053E-02	 1.85290426079E-04	 7.57113215738E+01
4.35412813508E+00	 1.97518722210E-04	 7.58074491169E+01	 9.99951590429E-01	-1.09720945728E-02	 9.99951590429E-01	-1.09720945728E-02	 1.97518722210E-04	 7.58074491169E+01
4.55920027987E+00	 2.15622347777E-04	 7.51869744812E+01	 9.99944894523E-01	-1.19443188606E-02	 9.99944894523E-01	-1.19443188606E-02	 2.15622347777E-04	 7.51869744812E+01
4.77393097933E+00	 2.29383186173E-04	 7.51608601050E+01	 9.99941278138E-01	-1.27051083977E-02	 9.99941278138E-01	-1.27051083977E-02	 2.29383186173E-04	 7.51608601050E+01
4.99877513519E+00	 2.43931676277E-04	 7.41168315607E+01	 9.99933269114E-01	-1.34435637584E-02	 9.99933269114E-01	-1.34435637584E-02	 2.43931676277E-04	 7.41168315607E+01
5.23420907432E+00	 2.58839351922E-04	 7.32608545572E+01	 9.99925481144E-01	-1.42030366399E-02	 9.99925481144E-01	-1.42030366399E-02	 2.58839351922E-04	 7.32608545572E+01
5.48073155779E+00	 2.69699242905E-04	 7.23588548773E+01	 9.99918299512E-01	-1.47271453809E-02	 9.99918299512E-01	-1.47271453809E-02	 2.69699242905E-04	 7.23588548773E+01
5.73886483746E+00	 2.76037336045E-04	 7.18008480347E+01	 9.99913822167E-01	-1.50259117848E-02	 9.99913822167E-01	-1.50259117848E-02	 2.76037336045E-04	 7.18008480347E+01
6.00915576239E+00	 2.81579969574E-04	 7.18764122353E+01	 9.99912445373E-01	-1.53342751416E-02	 9.99912445373E-01	-1.53342751416E-02	 2.81579969574E-04	 7.18764122353E+01
6.29217693733E+00	 2.89333097958E-04	 7.27854829786E+01	 9.99914410041E-01	-1.58363025830E-02	 9.99914410041E-01	-1.58363025830E-02	 2.89333097958E-04	 7.27854829786E+01
6.58852793573E+00	 2.99166995758E-04	 7.41580977583E+01	 9.99918373653E-01	-1.64913133194E-02	 9.99918373653E-01	-1.64913133194E-02	 2.99166995758E-04	 7.41580977583E+01
6.89883656995E+00	 3.13019249072E-04	 7.52619224879E+01	 9.99920413503E-01	-1.73459918385E-02	 9.99920413503E-01	-1.73459918385E-02	 3.13019249072E-04	 7.52619224879E+01
7.22376022128E+00	 3.29299413645E-04	 7.66235940307E+01	 9.99923868790E-01	-1.83570132543E-02	 9.99923868790E-01	-1.83570132543E-02	 3.29299413645E-04	 7.66235940307E+01
7.56398723255E+00	 3.47864803539E-04	 7.81176351223E+01	 9.99928431537E-01	-1.95055041083E-02	 9.99928431537E-01	-1.95055041083E-02	 3.47864803539E-04	 7.81176351223E+01
7.92023836639E+00	 3.67826709324E-04	 7.85133915313E+01	 9.99926816366E-01	-2.06543263128E-02	 9.99926816366E-01	-2.06543263128E-02	 3.67826709324E-04	 7.85133915313E+01
8.29326833214E+00	 3.87039152209E-04	 7.86320271125E+01	 9.99923782956E-01	-2.17423135898E-02	 9.99923782956E-01	-2.17423135898E-02	 3.87039152209E-04	 7.86320271125E+01
8.68386738469E+00	 4.08704682515E-04	 7.84753800143E+01	 9.99918425497E-01	-2.29468133811E-02	 9.99918425497E-01	-2.29468133811E-02	 4.08704682515E-04	 7.84753800143E+01
9.09286299862E+00	 4.26789424901E-04	 7.81540680549E+01	 9.99912475609E-01	-2.39345511965E-02	 9.99912475609E-01	-2.39345511965E-02	 4.26789424901E-04	 7.81540680549E+01
9.52112162115E+00	 4.46281642538E-04	 7.82113397773E+01	 9.99908919064E-01	-2.50330078047E-02	 9.99908919064E-01	-2.50330078047E-02	 4.46281642538E-04	 7.82113397773E+01
9.96955050775E+00	 4.64472255275E-04	 7.84521353862E+01	 9.99907122484E-01	-2.60760315192E-02	 9.99907122484E-01	-2.60760315192E-02	 4.64472255275E-04	 7.84521353862E+01
1.04390996441E+01	 4.83984803748E-04	 7.86586250336E+01	 9.99904934946E-01	-2.71913806166E-02	 9.99904934946E-01	-2.71913806166E-02	 4.83984803748E-04	 7.86586250336E+01
1.09307637585E+01	 5.05357995715E-04	 7.89690993716E+01	 9.99903428652E-01	-2.84226597901E-02	 9.99903428652E-01	-2.84226597901E-02	 5.05357995715E-04	 7.89690993716E+01
1.14455844296E+01	 5.30638552218E-04	 7.96597912080E+01	 9.99904890552E-01	-2.99124246285E-02	 9.99904890552E-01	-2.99124246285E-02	 5.30638552218E-04	 7.96597912080E+01
1.19846522922E+01	 5.56825258744E-04	 8.00702956345E+01	 9.99904131598E-01	-3.14288357595E-02	 9.99904131598E-01	-3.14288357595E-02	 5.56825258744E-04	 8.00702956345E+01
1.25491093486E+01	 5.81649830760E-04	 8.02518054370E+01	 9.99901680278E-01	-3.28481297604E-02	 9.99901680278E-01	-3.28481297604E-02	 5.81649830760E-04	 8.02518054370E+01
1.31401513872E+01	 6.08099035378E-04	 8.04433478397E+01	 9.99899221551E-01	-3.43614401706E-02	 9.99899221551E-01	-3.43614401706E-02	 6.08099035378E-04	 8.04433478397E+01
1.37590305162E+01	 6.32013125110E-04	 8.06099717200E+01	 9.99897078792E-01	-3.57301485030E-02	 9.99897078792E-01	-3.57301485030E-02	 6.32013125110E-04	 8.06099717200E+01
1.44070578160E+01	 6.63027029163E-04	 8.09259758851E+01	 9.99895648105E-01	-3.75171557011E-02	 9.99895648105E-01	-3.75171557011E-02	 6.63027029163E-04	 8.09259758851E+01
1.50856061166E+01	 6.92870072270E-04	 8.13210914943E+01	 9.99895682627E-01	-3.92480602418E-02	 9.99895682627E-01	-3.92480602418E-02	 6.92870072270E-04	 8.13210914943E+01
1.57961129060E+01	 7.24412113134E-04	 8.13991444214E+01	 9.99891920636E-01	-4.10434285701E-02	 9.99891920636E-01	-4.10434285701E-02	 7.24412113134E-04	 8.13991444214E+01
1.65400833755E+01	 7.57034660480E-04	 8.15902375621E+01	 9.99889562933E-01	-4.29132425766E-02	 9.99889562933E-01	-4.29132425766E-02	 7.57034660480E-04	 8.15902375621E+01
1.73190936085E+01	 7.90346334274E-04	 8.18366840748E+01	 9.99888080681E-01	-4.48296891179E-02	 9.99888080681E-01	-4.48296891179E-02	 7.90346334274E-04	 8.18366840748E+01
1.81347939191E+01	 8.26789288904E-04	 8.21541080265E+01	 9.99887471210E-01	-4.69333698793E-02	 9.99887471210E-01	-4.69333698793E-02	 8.26789288904E-04	 8.21541080265E+01
1.89889123486E+01	 8.66329203860E-04	 8.23533719344E+01	 9.99885092289E-01	-4.92012735889E-02	 9.99885092289E-01	-4.92012735889E-02	 8.66329203860E-04	 8.23533719344E+01
1.98832583260E+01	 9.00358239643E-04	 8.26491447428E+01	 9.99885202438E-01	-5.11686306546E-02	 9.99885202438E-01	-5.11686306546E-02	 9.00358239643E-04	 8.26491447428E+01
2.08197265015E+01	 9.45005013958E-04	 8.28232852926E+01	 9.99882380102E-01	-5.37269317220E-02	 9.99882380102E-01	-5.37269317220E-02	 9.45005013958E-04	 8.28232852926E+01
2.18003007601E+01	 9.88019775867E-04	 8.29357691566E+01	 9.99878972169E-01	-5.61864454544E-02	 9.99878972169E-01	-5.61864454544E-02	 9.88019775867E-04	 8.29357691566E+01
2.28270584244E+01	 1.03109731432E-03	 8.32651688769E+01	 9.99879602930E-01	-5.86769370591E-02	 9.99879602930E-01	-5.86769370591E-02	 1.03109731432E-03	 8.32651688769E+01
2.39021746555E+01	 1.07719355663E-03	 8.35312809853E+01	 9.99879215444E-01	-6.13331332864E-02	 9.99879215444E-01	-6.13331332864E-02	 1.07719355663E-03	 8.35312809853E+01
2.50279270610E+01	 1.12702101396E-03	 8.36866875802E+01	 9.99876694338E-01	-6.41898652748E-02	 9.99876694338E-01	-6.41898652748E-02	 1.12702101396E-03	 8.36866875802E+01
2.62067005199E+01	 1.17963036540E-03	 8.38139887798E+01	 9.99873574779E-01	-6.72028092988E-02	 9.99873574779E-01	-6.72028092988E-02	 1.17963036540E-03	 8.38139887798E+01
2.74409922350E+01	 1.23402448365E-03	 8.40322571445E+01	 9.99872453553E-01	-7.03302064108E-02	 9.99872453553E-01	-7.03302064108E-02	 1.23402448365E-03	 8.40322571445E+01
2.87334170233E+01	 1.28931721724E-03	 8.41278537168E+01	 9.99868913873E-01	-7.34944562893E-02	 9.99868913873E-01	-7.34944562893E-02	 1.28931721724E-03	 8.41278537168E+01
3.00867128551E+01	 1.34589935865E-03	 8.42429838076E+01	 9.99865889699E-01	-7.67357207683E-02	 9.99865889699E-01	-7.67357207683E-02	 1.34589935865E-03	 8.42429838076E+01
3.15037466547E+01	 1.40578529341E-03	 8.44462034398E+01	 9.99864926651E-01	-8.01783207231E-02	 9.99864926651E-01	-8.01783207231E-02	 1.40578529341E-03	 8.44462034398E+01
3.29875203736E+01	 1.46980105318E-03	 8.45561680328E+01	 9.99861630702E-01	-8.38451991640E-02	 9.99861630702E-01	-8.38451991640E-02	 1.46980105318E-03	 8.45561680328E+01
3.45411773503E+01	 1.53690005359E-03	 8.48120817500E+01	 9.99862201069E-01	-8.77092768962E-02	 9.99862201069E-01	-8.77092768962E-02	 1.53690005359E-03	 8.48120817500E+01
3.61680089692E+01	 1.60684627649E-03	 8.50459579865E+01	 9.99862519667E-01	-9.17342304690E-02	 9.99862519667E-01	-9.17342304690E-02	 1.60684627649E-03	 8.50459579865E+01
3.78714616335E+01	 1.68485905994E-03	 8.50271167961E+01	 9.99855358159E-01	-9.61858960745E-02	 9.99855358159E-01	-9.61858960745E-02	 1.68485905994E-03	 8.50271167961E+01
3.96551440661E+01	 1.76055105850E-03	 8.51945053641E+01	 9.99854051761E-01	-1.00532286618E-01	 9.99854051761E-01	-1.00532286618E-01	 1.76055105850E-03	 8.51945053641E+01
4.15228349547E+01	 1.83862309433E-03	 8.53531150005E+01	 9.99852724183E-01	-1.05014589551E-01	 9.99852724183E-01	-1.05014589551E-01	 1.83862309433E-03	 8.53531150005E+01
4.34784909571E+01	 1.92135243537E-03	 8.53262633042E+01	 9.99845278842E-01	-1.09736379732E-01	 9.99845278842E-01	-1.09736379732E-01	 1.92135243537E-03	 8.53262633042E+01
4.55262550826E+01	 2.01228321821E-03	 8.56048416852E+01	 9.99847802191E-01	-1.14973854637E-01	 9.99847802191E-01	-1.14973854637E-01	 2.01228321821E-03	 8.56048416852E+01
4.76704654698E+01	 2.10286440754E-03	 8.56227235416E+01	 9.99841700328E-01	-1.20152920293E-01	 9.99841700328E-01	-1.20152920293E-01	 2.10286440754E-03	 8.56227235416E+01
4.99156645761E+01	 2.20124060367E-03	 8.57239228947E+01	 9.99838279954E-01	-1.25791161678E-01	 9.99838279954E-01	-1.25791161678E-01	 2.20124060367E-03	 8.57239228947E+01
5.22666088010E+01	 2.30002135584E-03	 8.58239698601E+01	 9.99835141694E-01	-1.31453426918E-01	 9.99835141694E-01	-1.31453426918E-01	 2.30002135584E-03	 8.58239698601E+01
5.47282785625E+01	 2.40415727240E-03	 8.60079605772E+01	 9.99835504140E-01	-1.37436590865E-01	 9.99835504140E-01	-1.37436590865E-01	 2.40415727240E-03	 8.60079605772E+01
5.73058888481E+01	 2.51535099038E-03	 8.61206878930E+01	 9.99832973348E-01	-1.43812957873E-01	 9.99832973348E-01	-1.43812957873E-01	 2.51535099038E-03	 8.61206878930E+01
6.00049002624E+01	 2.63320526447E-03	 8.61268930951E+01	 9.99825586567E-01	-1.50553403490E-01	 9.99825586567E-01	-1.50553403490E-01	 2.63320526447E-03	 8.61268930951E+01
6.28310305951E+01	 2.75240927878E-03	 8.60454382663E+01	 9.99813949739E-01	-1.57355430790E-01	 9.99813949739E-01	-1.57355430790E-01	 2.75240927878E-03	 8.60454382663E+01
6.57902669346E+01	 2.87820116588E-03	 8.62137796460E+01	 9.99814065809E-01	-1.64579673188E-01	 9.99814065809E-01	-1.64579673188E-01	 2.87820116588E-03	 8.62137796460E+01
6.88888783508E+01	 3.00948583652E-03	 8.63525955560E+01	 9.99813058889E-01	-1.72114001271E-01	 9.99813058889E-01	-1.72114001271E-01	 3.00948583652E-03	 8.63525955560E+01
7.21334291765E+01	 3.14935547112E-03	 8.63984142883E+01	 9.99807103960E-01	-1.80123438229E-01	 9.99807103960E-01	-1.80123438229E-01	 3.14935547112E-03	 8.63984142883E+01
7.55307929136E+01	 3.29056205499E-03	 8.65939694219E+01	 9.99809898795E-01	-1.88238408373E-01	 9.99809898795E-01	-1.88238408373E-01	 3.29056205499E-03	 8.65939694219E+01
7.90881667944E+01	 3.44254006657E-03	 8.65763568974E+01	 9.99800322992E-01	-1.96930701320E-01	 9.99800322992E-01	-1.96930701320E-01	 3.44254006657E-03	 8.65763568974E+01
8.28130870285E+01	 3.60455180751E-03	 8.66340142594E+01	 9.99794838607E-01	-2.06212071855E-01	 9.99794838607E-01	-2.06212071855E-01	 3.60455180751E-03	 8.66340142594E+01
8.67134447689E+01	 3.76560440807E-03	 8.66319023999E+01	 9.99785835653E-01	-2.15427212566E-01	 9.99785835653E-01	-2.15427212566E-01	 3.76560440807E-03	 8.66319023999E+01
9.07975028283E+01	 3.93672815600E-03	 8.67332258802E+01	 9.99783390694E-01	-2.25240752909E-01	 9.99783390694E-01	-2.25240752909E-01	 3.93672815600E-03	 8.67332258802E+01
9.50739131840E+01	 4.12244684620E-03	 8.69220872348E+01	 9.99787124468E-01	-2.35908961030E-01	 9.99787124468E-01	-2.35908961030E-01	 4.12244684620E-03	 8.69220872348E+01
9.95517353073E+01	 4.30918711367E-03	 8.68443714256E+01	 9.99772045276E-01	-2.46580831851E-01	 9.99772045276E-01	-2.46580831851E-01	 4.30918711367E-03	 8.68443714256E+01
1.04240455355E+02	 4.50836972448E-03	 8.69757221174E+01	 9.99772279242E-01	-2.58010426663E-01	 9.99772279242E-01	-2.58010426663E-01	 4.50836972448E-03	 8.69757221174E+01
1.09150006267E+02	 4.71249365708E-03	 8.70784149743E+01	 9.99770885596E-01	-2.69717843059E-01	 9.99770885596E-01	-2.69717843059E-01	 4.71249365708E-03	 8.70784149743E+01
1.14290788806E+02	 4.95312968187E-03	 8.73042974858E+01	 9.99779289130E-01	-2.83543120006E-01	 9.99779289130E-01	-2.83543120006E-01	 4.95312968187E-03	 8.73042974858E+01
1.19673693595E+02	 5.17638997912E-03	 8.72606026976E+01	 9.99765973421E-01	-2.96317042087E-01	 9.99765973421E-01	-2.96317042087E-01	 5.17638997912E-03	 8.72606026976E+01
1.25310124187E+02	 5.41698129810E-03	 8.73112703774E+01	 9.99760532779E-01	-3.10104259751E-01	 9.99760532779E-01	-3.10104259751E-01	 5.41698129810E-03	 8.73112703774E+01
1.31212021222E+02	 5.65223179142E-03	 8.74715157797E+01	 9.99766592470E-01	-3.23610984697E-01	 9.99766592470E-01	-3.23610984697E-01	 5.65223179142E-03	 8.74715157797E+01
1.37391887726E+02	 5.90816260535E-03	 8.74403517853E+01	 9.99753567651E-01	-3.38260360355E-01	 9.99753567651E-01	-3.38260360355E-01	 5.90816260535E-03	 8.74403517853E+01
1.43862815595E+02	 6.19820702456E-03	 8.76564185985E+01	 9.99765725557E-01	-3.54919482247E-01	 9.99765725557E-01	-3.54919482247E-01	 6.19820702456E-03	 8.76564185985E+01
1.50638513331E+02	 6.49665187191E-03	 8.76858885773E+01	 9.99758753089E-01	-3.72019533784E-01	 9.99758753089E-01	-3.72019533784E-01	 6.49665187191E-03	 8.76858885773E+01
1.57733335087E+02	 6.79945664854E-03	 8.76756702505E+01	 9.99747325068E-01	-3.89361025024E-01	 9.99747325068E-01	-3.89361025024E-01	 6.79945664854E-03	 8.76756702505E+01
1.65162311067E+02	 7.10749483766E-03	 8.77263840954E+01	 9.99743259094E-01	-4.07016793871E-01	 9.99743259094E-01	-4.07016793871E-01	 7.10749483766E-03	 8.77263840954E+01
1.72941179378E+02	 7.44145723792E-03	 8.78157198678E+01	 9.99744033814E-01	-4.26167314670E-01	 9.99744033814E-01	-4.26167314670E-01	 7.44145723792E-03	 8.78157198678E+01
1.81086419361E+02	 7.80072687879E-03	 8.77084358998E+01	 9.99718476502E-01	-4.46721586622E-01	 9.99718476502E-01	-4.46721586622E-01	 7.80072687879E-03	 8.77084358998E+01
1.89615286510E+02	 8.12786936423E-03	 8.78359310273E+01	 9.99726075926E-01	-4.65493105209E-01	 9.99726075926E-01	-4.65493105209E-01	 8.12786936423E-03	 8.78359310273E+01
1.98545849021E+02	 8.52364707430E-03	 8.78431261392E+01	 9.99715492725E-01	-4.88167799274E-01	 9.99715492725E-01	-4.88167799274E-01	 8.52364707430E-03	 8.78431261392E+01
2.07897026073E+02	 8.90934239016E-03	 8.76852503418E+01	 9.99679797372E-01	-5.10221306719E-01	 9.99679797372E-01	-5.10221306719E-01	 8.90934239016E-03	 8.76852503418E+01
2.17688627907E+02	 9.32250664548E-03	 8.79088739141E+01	 9.99703242210E-01	-5.33950758789E-01	 9.99703242210E-01	-5.33950758789E-01	 9.32250664548E-03	 8.79088739141E+01
2.27941397793E+02	 9.78816261041E-03	 8.79326580110E+01	 9.99694758362E-01	-5.60635451692E-01	 9.99694758362E-01	-5.60635451692E-01	 9.78816261041E-03	 8.79326580110E+01
2.38677055974E+02	 1.02365948841E-02	 8.78718972965E+01	 9.99672215939E-01	-5.86311578039E-01	 9.99672215939E-01	-5.86311578039E-01	 1.02365948841E-02	 8.78718972965E+01
2.49918345680E+02	 1.07118239393E-02	 8.78656584077E+01	 9.99658376272E-01	-6.13537839908E-01	 9.99658376272E-01	-6.13537839908E-01	 1.07118239393E-02	 8.78656584077E+01
2.61689081309E+02	 1.12254795770E-02	 8.79299730626E+01	 9.99657472311E-01	-6.42986617460E-01	 9.99657472311E-01	-6.42986617460E-01	 1.12254795770E-02	 8.79299730626E+01
2.74014198878E+02	 1.17299796074E-02	 8.78719032310E+01	 9.99633150720E-01	-6.71876665702E-01	 9.99633150720E-01	-6.71876665702E-01	 1.17299796074E-02	 8.78719032310E+01
2.86919808847E+02	 1.22735016385E-02	 8.78521225753E+01	 9.99615249865E-01	-7.03013896488E-01	 9.99615249865E-01	-7.03013896488E-01	 1.22735016385E-02	 8.78521225753E+01
3.00433251438E+02	 1.28398704493E-02	 8.78561627192E+01	 9.99602034364E-01	-7.35468345112E-01	 9.99602034364E-01	-7.35468345112E-01	 1.28398704493E-02	 8.78561627192E+01
3.14583154548E+02	 1.34414156517E-02	 8.77762832530E+01	 9.99568696587E-01	-7.69911654509E-01	 9.99568696587E-01	-7.69911654509E-01	 1.34414156517E-02	 8.77762832530E+01
3.29399494403E+02	 1.40465424907E-02	 8.77913262006E+01	 9.99557213775E-01	-8.04592399436E-01	 9.99557213775E-01	-8.04592399436E-01	 1.40465424907E-02	 8.77913262006E+01
3.44913659057E+02	 1.47129730177E-02	 8.78757940008E+01	 9.99562790683E-01	-8.42810839831E-01	 9.99562790683E-01	-8.42810839831E-01	 1.47129730177E-02	 8.78757940008E+01
3.61158514890E+02	 1.54115695060E-02	 8.77911580074E+01	 9.99524652289E-01	-8.82816347795E-01	 9.99524652289E-01	-8.82816347795E-01	 1.54115695060E-02	 8.77911580074E+01
3.78168476233E+02	 1.61479800057E-02	 8.77740660078E+01	 9.99503065917E-01	-9.25012806555E-01	 9.99503065917E-01	-9.25012806555E-01	 1.61479800057E-02	 8.77740660078E+01
3.95979578274E+02	 1.68537843571E-02	 8.77160918880E+01	 9.99470241831E-01	-9.65440736582E-01	 9.99470241831E-01	-9.65440736582E-01	 1.68537843571E-02	 8.77160918880E+01
4.14629553400E+02	 1.76350863413E-02	 8.77130346788E+01	 9.99451628888E-01	-1.01021750782E+00	 9.99451628888E-01	-1.01021750782E+00	 1.76350863413E-02	 8.77130346788E+01
4.34157911127E+02	 1.84901268152E-02	 8.76532137222E+01	 9.99413642399E-01	-1.05919905946E+00	 9.99413642399E-01	-1.05919905946E+00	 1.84901268152E-02	 8.76532137222E+01
4.54606021806E+02	 1.93501878093E-02	 8.76139700389E+01	 9.99381435719E-01	-1.10847764632E+00	 9.99381435719E-01	-1.10847764632E+00	 1.93501878093E-02	 8.76139700389E+01
4.76017204260E+02	 2.02466126618E-02	 8.75999981946E+01	 9.99356915105E-01	-1.15985294370E+00	 9.99356915105E-01	-1.15985294370E+00	 2.02466126618E-02	 8.75999981946E+01
4.98436817558E+02	 2.12211201979E-02	 8.75641974275E+01	 9.99323041860E-01	-1.21569616614E+00	 9.99323041860E-01	-1.21569616614E+00	 2.12211201979E-02	 8.75641974275E+01
5.21912357104E+02	 2.21725575784E-02	 8.75229873203E+01	 9.99287291139E-01	-1.27021623311E+00	 9.99287291139E-01	-1.27021623311E+00	 2.21725575784E-02	 8.75229873203E+01
5.46493555256E+02	 2.32490805453E-02	 8.74667117397E+01	 9.99242367770E-01	-1.33190132335E+00	 9.99242367770E-01	-1.33190132335E+00	 2.32490805453E-02	 8.74667117397E+01
5.72232486683E+02	 2.43317783999E-02	 8.74109683599E+01	 9.99196585963E-01	-1.39394246378E+00	 9.99196585963E-01	-1.39394246378E+00	 2.43317783999E-02	 8.74109683599E+01
5.99183678684E+02	 2.54629435164E-02	 8.73268611698E+01	 9.99136263143E-01	-1.45874910391E+00	 9.99136263143E-01	-1.45874910391E+00	 2.54629435164E-02	 8.73268611698E+01
6.27404226703E+02	 2.66357679887E-02	 8.72414460764E+01	 9.99072395573E-01	-1.52594433638E+00	 9.99072395573E-01	-1.52594433638E+00	 2.66357679887E-02	 8.72414460764E+01
6.56953915282E+02	 2.78910565034E-02	 8.71188517356E+01	 9.98986516567E-01	-1.59784610677E+00	 9.98986516567E-01	-1.59784610677E+00	 2.78910565034E-02	 8.71188517356E+01
6.87895344716E+02	 2.91987345555E-02	 8.70868340198E+01	 9.98941772362E-01	-1.67280989897E+00	 9.98941772362E-01	-1.67280989897E+00	 2.91987345555E-02	 8.70868340198E+01
7.20294063670E+02	 3.05643434495E-02	 8.70159347701E+01	 9.98875331755E-01	-1.75107498959E+00	 9.98875331755E-01	-1.75107498959E+00	 3.05643434495E-02	 8.70159347701E+01
7.54218708040E+02	 3.19855423912E-02	 8.69567510740E+01	 9.98812728431E-01	-1.83253987343E+00	 9.98812728431E-01	-1.83253987343E+00	 3.19855423912E-02	 8.69567510740E+01
7.89741146357E+02	 3.34802060059E-02	 8.68189528170E+01	 9.98701761618E-01	-1.91816684111E+00	 9.98701761618E-01	-1.91816684111E+00	 3.34802060059E-02	 8.68189528170E+01
8.26936632042E+02	 3.50292470244E-02	 8.67307878834E+01	 9.98614932389E-01	-2.00695136172E+00	 9.98614932389E-01	-2.00695136172E+00	 3.50292470244E-02	 8.67307878834E+01
8.65883962824E+02	 3.66558996197E-02	 8.65987642540E+01	 9.98495978776E-01	-2.10015711682E+00	 9.98495978776E-01	-2.10015711682E+00	 3.66558996197E-02	 8.65987642540E+01
9.06665647674E+02	 3.83489596381E-02	 8.65044505949E+01	 9.98395860045E-01	-2.19720792976E+00	 9.98395860045E-01	-2.19720792976E+00	 3.83489596381E-02	 8.65044505949E+01
9.49368081597E+02	 4.01611194044E-02	 8.63926842546E+01	 9.98278119981E-01	-2.30108321459E+00	 9.98278119981E-01	-2.30108321459E+00	 4.01611194044E-02	 8.63926842546E+01
9.94081728659E+02	 4.20740142380E-02	 8.62537268165E+01	 9.98134329643E-01	-2.41071978142E+00	 9.98134329643E-01	-2.41071978142E+00	 4.20740142380E-02	 8.62537268165E+01
1.04090131363E+03	 4.40076385145E-02	 8.60725889029E+01	 9.97952041965E-01	-2.52150675756E+00	 9.97952041965E-01	-2.52150675756E+00	 4.40076385145E-02	 8.60725889029E+01
1.08992602266E+03	 4.61081582172E-02	 8.59543437151E+01	 9.97807584380E-01	-2.64194619181E+00	 9.97807584380E-01	-2.64194619181E+00	 4.61081582172E-02	 8.59543437151E+01
1.14125971341E+03	 4.82345853030E-02	 8.58056362695E+01	 9.97632603441E-01	-2.76384859245E+00	 9.97632603441E-01	-2.76384859245E+00	 4.82345853030E-02	 8.58056362695E+01
1.19501113503E+03	 5.04926947256E-02	 8.56082285154E+01	 9.97404868450E-01	-2.89325835003E+00	 9.97404868450E-01	-2.89325835003E+00	 5.04926947256E-02	 8.56082285154E+01
1.25129415862E+03	 5.28982057205E-02	 8.54459444072E+01	 9.97195079899E-01	-3.03118720683E+00	 9.97195079899E-01	-3.03118720683E+00	 5.28982057205E-02	 8.54459444072E+01
1.31022801837E+03	 5.54368543350E-02	 8.52532383112E+01	 9.96944450172E-01	-3.17673269118E+00	 9.96944450172E-01	-3.17673269118E+00	 5.54368543350E-02	 8.52532383112E+01
1.37193756425E+03	 5.80500222139E-02	 8.50567970340E+01	 9.96677317841E-01	-3.32656601187E+00	 9.96677317841E-01	-3.32656601187E+00	 5.80500222139E-02	 8.50567970340E+01
1.43655352641E+03	 6.08711568857E-02	 8.48098416004E+01	 9.96339451842E-01	-3.48827647051E+00	 9.96339451842E-01	-3.48827647051E+00	 6.08711568857E-02	 8.48098416004E+01
1.50421279220E+03	 6.38336730068E-02	 8.45666695215E+01	 9.95985061815E-01	-3.65812953363E+00	 9.95985061815E-01	-3.65812953363E+00	 6.38336730068E-02	 8.45666695215E+01
1.57505869613E+03	 6.69343889013E-02	 8.43055464842E+01	 9.95588918170E-01	-3.83590542482E+00	 9.95588918170E-01	-3.83590542482E+00	 6.69343889013E-02	 8.43055464842E+01
1.64924132350E+03	 7.02076816507E-02	 8.40056522161E+01	 9.95120843190E-01	-4.02353048631E+00	 9.95120843190E-01	-4.02353048631E+00	 7.02076816507E-02	 8.40056522161E+01
1.72691782842E+03	 7.36926473640E-02	 8.36951010528E+01	 9.94607890983E-01	-4.22331484501E+00	 9.94607890983E-01	-4.22331484501E+00	 7.36926473640E-02	 8.36951010528E+01
1.80825276666E+03	 7.73791737508E-02	 8.33403262765E+01	 9.94001986739E-01	-4.43458347358E+00	 9.94001986739E-01	-4.43458347358E+00	 7.73791737508E-02	 8.33403262765E+01
1.89341844431E+03	 8.13491866466E-02	 8.29516483090E+01	 9.93304322046E-01	-4.66206593276E+00	 9.93304322046E-01	-4.66206593276E+00	 8.13491866466E-02	 8.29516483090E+01
1.98259528278E+03	 8.55500878337E-02	 8.24343409832E+01	 9.92366555401E-01	-4.90234372479E+00	 9.92366555401E-01	-4.90234372479E+00	 8.55500878337E-02	 8.24343409832E+01
2.07597220103E+03	 8.99337506596E-02	 8.18040098422E+01	 9.91184255812E-01	-5.15249834313E+00	 9.91184255812E-01	-5.15249834313E+00	 8.99337506596E-02	 8.18040098422E+01
2.17374701578E+03	 9.39178464255E-02	 8.11995024001E+01	 9.89991287446E-01	-5.37940650902E+00	 9.89991287446E-01	-5.37940650902E+00	 9.39178464255E-02	 8.11995024001E+01
2.27612686059E+03	 9.87925111398E-02	 8.10509071479E+01	 9.89456546587E-01	-5.66027390163E+00	 9.89456546587E-01	-5.66027390163E+00	 9.87925111398E-02	 8.10509071479E+01
2.38332862468E+03	 1.04012725977E-01	 8.05540381873E+01	 9.88270239805E-01	-5.95919664979E+00	 9.88270239805E-01	-5.95919664979E+00	 1.04012725977E-01	 8.05540381873E+01
2.49557941236E+03	 1.09590747513E-01	 7.99681738205E+01	 9.86828136593E-01	-6.27817284725E+00	 9.86828136593E-01	-6.27817284725E+00	 1.09590747513E-01	 7.99681738205E+01
2.61311702419E+03	 1.15266820669E-01	 7.93215887894E+01	 9.85174804677E-01	-6.60219688740E+00	 9.85174804677E-01	-6.60219688740E+00	 1.15266820669E-01	 7.93215887894E+01
2.73619046074E+03	 1.21379803403E-01	 7.86956870670E+01	 9.83436489265E-01	-6.95153323640E+00	 9.83436489265E-01	-6.95153323640E+00	 1.21379803403E-01	 7.86956870670E+01
2.86506045008E+03	 1.27836441901E-01	 7.79541748812E+01	 9.81317875561E-01	-7.31947486045E+00	 9.81317875561E-01	-7.31947486045E+00	 1.27836441901E-01	 7.79541748812E+01
3.00000000000E+03	 1.34550824463E-01	 7.71091265695E+01	 9.78809855781E-01	-7.70075056608E+00	 9.78809855781E-01	-7.70075056608E+00	 1.34550824463E-01	 7.71091265695E+01
