!--------------------------------------------------
! S-parameter Generated by TDK Corporation
! Copyright(C) 2015 TDK Corporation.
! All Rights Reserved.
!--------------------------------------------------
! TDK P/N: CGJ4J2C0G1H333J125AA (Multilayer Ceramic Chip Capacitors)
! Property: C=33nF
! Size(LxWxT): 2x1.25x1.25mm, 0.079x0.049x0.049inches
! Model Type: s2p (Touchstone File Format Version 1.0)
! Frequency: DC=Yes Start=0.3MHz Stop=8500MHz 225points Log-sweep
! Note: 
! Model Generated on Jun. 23, 2015
! Hash(MD5):
!--------------------------------------------------
! Port Assignments:
!
!  1 ---| |--- 2
!
!--------------------------------------------------
! Applicable Conditions:
!   Temperature = 25 degC
!   DC Bias Voltage = 0 V
!   Small Signal Operation
!--------------------------------------------------
! Terms and conditions regarding TDK Simulation Models
! (1)This simulation model is being provided solely for informational purposes. Please refer to the specifications of the products in terms of detailed characteristics of such products.
! (2)In no event shall TDK Corporation of any of its subsidiaries be liable for any loss or damage arising, directly or indirectly, 
!    From any information contained in this simulation model, including, but not limited to loss or damages arising from any inaccuracies, omissions or errors in connection with such information.
! (3)Any and all copyrights on this simulation model are owned by TDK Corporation.
!    Duplication or redistribution of this simulation model without prior written permission from TDK Corporation is prohibited.
! (4)This simulation model is subject to any modification or change without any prior notice.
! (5)Neither TDK Corporation nor any of its subsidiaries shall make any warranty, express or implied, 
!    Including but not limited to the correctness, implied warranties of merchantability and fitness for a particular purpose with respect to this simulation models.
! (6)The use of this simulation model shall be deemed to have consented to the terms and conditions hereof.
!--------------------------------------------------
# MHz S MA R 50
0.00000000000E+00	 9.99999990000E-01	 0.00000000000E+00	 9.99999990000E-09	 0.00000000000E+00	 9.99999990000E-09	 0.00000000000E+00	 9.99999990000E-01	 0.00000000000E+00
3.00000000000E-01	 1.59466258258E-01	-8.07688869750E+01	 9.87067191072E-01	 9.13810677132E+00	 9.87088441553E-01	 9.25026168794E+00	 1.59237348475E-01	-8.09024868130E+01
3.14113581859E-01	 1.52520732571E-01	-8.12933424089E+01	 9.87893623347E-01	 8.67871266764E+00	 9.88083858098E-01	 8.81748095623E+00	 1.51980184378E-01	-8.13610109780E+01
3.28891141027E-01	 1.45606852013E-01	-8.16860482420E+01	 9.89092303514E-01	 8.30912309138E+00	 9.89173364677E-01	 8.41864369701E+00	 1.45279832663E-01	-8.17112098176E+01
3.44363914499E-01	 1.39028081111E-01	-8.20932902564E+01	 9.89953536903E-01	 7.95114623511E+00	 9.90064906492E-01	 8.02953830464E+00	 1.38649430269E-01	-8.21163769160E+01
3.60564608821E-01	 1.32806260592E-01	-8.24807579542E+01	 9.90813673324E-01	 7.59170926941E+00	 9.90739062839E-01	 7.69912494044E+00	 1.32281831127E-01	-8.24854940614E+01
3.77527469228E-01	 1.26787517778E-01	-8.28244847658E+01	 9.91647574585E-01	 7.25357628002E+00	 9.91641678457E-01	 7.33768961183E+00	 1.26396754538E-01	-8.28000398979E+01
3.95288352031E-01	 1.21055832083E-01	-8.31666236726E+01	 9.92407141549E-01	 6.92230306420E+00	 9.92337779490E-01	 7.01654689319E+00	 1.20717631408E-01	-8.31179067944E+01
4.13884800412E-01	 1.15596444117E-01	-8.34968802418E+01	 9.92877868608E-01	 6.61734820086E+00	 9.93087578831E-01	 6.69903997043E+00	 1.15254426023E-01	-8.34489118066E+01
4.33356123781E-01	 1.10398163004E-01	-8.38257080836E+01	 9.93489554232E-01	 6.32087333658E+00	 9.93595703994E-01	 6.41085397735E+00	 1.10008193207E-01	-8.37583794606E+01
4.53743480871E-01	 1.05353012172E-01	-8.40869484051E+01	 9.94048685358E-01	 6.03069930058E+00	 9.94261345020E-01	 6.11748659155E+00	 1.05064768066E-01	-8.40181758501E+01
4.75089966739E-01	 1.00578485251E-01	-8.43121192679E+01	 9.94762763948E-01	 5.77155391449E+00	 9.94700447139E-01	 5.83822920518E+00	 1.00342555422E-01	-8.42703684950E+01
4.97440703859E-01	 9.60258871296E-02	-8.45470112850E+01	 9.95149764568E-01	 5.50686947086E+00	 9.95297058608E-01	 5.57323968883E+00	 9.58266315384E-02	-8.45005072556E+01
5.20842937505E-01	 9.17340228239E-02	-8.47912774638E+01	 9.95557929420E-01	 5.25356797542E+00	 9.95645297914E-01	 5.33611476716E+00	 9.14754854731E-02	-8.47465510066E+01
5.45346135619E-01	 8.73214221811E-02	-8.50600877422E+01	 9.95862994462E-01	 5.03011403358E+00	 9.95873776927E-01	 5.11863452377E+00	 8.76612825427E-02	-8.48626360124E+01
5.71002093374E-01	 8.36344901583E-02	-8.51658169680E+01	 9.96282262666E-01	 4.80221302446E+00	 9.96298117297E-01	 4.86489449873E+00	 8.34282417725E-02	-8.51531746117E+01
5.97865042662E-01	 7.98797650697E-02	-8.53353277019E+01	 9.96544675605E-01	 4.58734161407E+00	 9.96555351210E-01	 4.65545111101E+00	 7.96651656345E-02	-8.53353414681E+01
6.25991766729E-01	 7.62725790211E-02	-8.54947720620E+01	 9.96797035083E-01	 4.37280273934E+00	 9.96887126093E-01	 4.44128291154E+00	 7.60920849854E-02	-8.55153530781E+01
6.55441720205E-01	 7.28485986148E-02	-8.56641022933E+01	 9.97170028794E-01	 4.17118443891E+00	 9.97094392078E-01	 4.23853686630E+00	 7.26605870708E-02	-8.56762448293E+01
6.86277154778E-01	 6.95660221486E-02	-8.58237513276E+01	 9.97396364206E-01	 3.98257230594E+00	 9.97367326869E-01	 4.04872338727E+00	 6.94087338654E-02	-8.58427884863E+01
7.18563250784E-01	 6.64138901568E-02	-8.59667595735E+01	 9.97408263651E-01	 3.80367419987E+00	 9.97666321935E-01	 3.86565087190E+00	 6.62854965201E-02	-8.59943645624E+01
7.52368254986E-01	 6.34391748854E-02	-8.61213840688E+01	 9.97762911219E-01	 3.63395689811E+00	 9.97770533385E-01	 3.69361187352E+00	 6.33203378578E-02	-8.61648443616E+01
7.87763624836E-01	 6.05729563223E-02	-8.62498879098E+01	 9.97867030143E-01	 3.47205760175E+00	 9.97958403349E-01	 3.51793556977E+00	 6.04636840377E-02	-8.62997224091E+01
8.24824179518E-01	 5.78381857311E-02	-8.64026607988E+01	 9.98057230947E-01	 3.31763664165E+00	 9.98111840641E-01	 3.36289700701E+00	 5.77566749345E-02	-8.64453357035E+01
8.63628258107E-01	 5.52398926738E-02	-8.65255625757E+01	 9.98210325050E-01	 3.16177645849E+00	 9.98233610058E-01	 3.20954665487E+00	 5.51455106630E-02	-8.65881062978E+01
9.04257885162E-01	 5.27552737037E-02	-8.66366261481E+01	 9.98346139816E-01	 3.01466751961E+00	 9.98333433039E-01	 3.06187490080E+00	 5.26683141258E-02	-8.67098876500E+01
9.46798944108E-01	 5.03882883093E-02	-8.67222379774E+01	 9.98489980018E-01	 2.87389830473E+00	 9.98379436106E-01	 2.93008123054E+00	 5.02925430121E-02	-8.68198647970E+01
9.91341358780E-01	 4.80988126429E-02	-8.68846490086E+01	 9.98599760869E-01	 2.74515527174E+00	 9.98582397671E-01	 2.80551114832E+00	 4.80250794536E-02	-8.69699503743E+01
1.03797928350E+00	 4.59497306779E-02	-8.69529961408E+01	 9.98694769485E-01	 2.63039879911E+00	 9.98616040069E-01	 2.67296649881E+00	 4.58671905192E-02	-8.70357550591E+01
1.08681130212E+00	 4.38947290935E-02	-8.68989318787E+01	 9.98610751352E-01	 2.50246756581E+00	 9.98655732280E-01	 2.54500525328E+00	 4.38096091705E-02	-8.70057553892E+01
1.13794063638E+00	 4.19087810029E-02	-8.70967636732E+01	 9.98834388072E-01	 2.38741845295E+00	 9.98752371007E-01	 2.44159623528E+00	 4.18169823406E-02	-8.71894633260E+01
1.19147536412E+00	 4.00064187454E-02	-8.71960545002E+01	 9.98853215801E-01	 2.27275291012E+00	 9.98910615632E-01	 2.32649984783E+00	 3.99389525297E-02	-8.73022295966E+01
1.24752864774E+00	 3.82118849748E-02	-8.72700607132E+01	 9.98939969482E-01	 2.17024285135E+00	 9.98960820726E-01	 2.22230283644E+00	 3.81400788375E-02	-8.73843853133E+01
1.30621897337E+00	 3.64715212762E-02	-8.73774186660E+01	 9.99073514851E-01	 2.07030247591E+00	 9.98977115641E-01	 2.12229721025E+00	 3.64104709105E-02	-8.74733067137E+01
1.36767040140E+00	 3.48341585339E-02	-8.74256475395E+01	 9.99096390924E-01	 1.97098323496E+00	 9.99062751438E-01	 2.02512791166E+00	 3.47746274401E-02	-8.75518105939E+01
1.43201282862E+00	 3.32622105778E-02	-8.75001403032E+01	 9.99146142827E-01	 1.87927535646E+00	 9.99120252133E-01	 1.92582769225E+00	 3.32047287441E-02	-8.76193693178E+01
1.49938226288E+00	 3.17673587139E-02	-8.75149234881E+01	 9.99162391895E-01	 1.79808036687E+00	 9.99152501203E-01	 1.84084675437E+00	 3.16977113451E-02	-8.76321631825E+01
1.56992111057E+00	 3.03153240533E-02	-8.75429378748E+01	 9.99224409594E-01	 1.71763546915E+00	 9.99142980797E-01	 1.76611769860E+00	 3.02551787436E-02	-8.76374281273E+01
1.64377847759E+00	 2.89456088236E-02	-8.76265790960E+01	 9.99301567534E-01	 1.63270496373E+00	 9.99195784857E-01	 1.68212848994E+00	 2.88876908864E-02	-8.77639851559E+01
1.72111048459E+00	 2.76360773229E-02	-8.76330461814E+01	 9.99315686665E-01	 1.55729228436E+00	 9.99219898013E-01	 1.59954537640E+00	 2.75773229518E-02	-8.77755887363E+01
1.80208059697E+00	 2.63922534707E-02	-8.77011364782E+01	 9.99317052503E-01	 1.48691344536E+00	 9.99308701701E-01	 1.53377388162E+00	 2.63194422557E-02	-8.78137114816E+01
1.88685997037E+00	 2.51814097969E-02	-8.76981015652E+01	 9.99339016573E-01	 1.41288646015E+00	 9.99331907767E-01	 1.46468190254E+00	 2.51322986884E-02	-8.78471946597E+01
1.97562781253E+00	 2.40383523405E-02	-8.76851407697E+01	 9.99365680108E-01	 1.34865854455E+00	 9.99340454544E-01	 1.39781201814E+00	 2.39757671277E-02	-8.78681448892E+01
2.06857176205E+00	 2.29552214602E-02	-8.76365134357E+01	 9.99419569002E-01	 1.28552423746E+00	 9.99243928836E-01	 1.32266478857E+00	 2.28989743460E-02	-8.77869024899E+01
2.16588828503E+00	 2.19121675687E-02	-8.77000273316E+01	 9.99413869978E-01	 1.21753161186E+00	 9.99356620710E-01	 1.26927167750E+00	 2.18410200485E-02	-8.78660389240E+01
2.26778309039E+00	 2.09114098727E-02	-8.76809444971E+01	 9.99428124967E-01	 1.15990981983E+00	 9.99374252712E-01	 1.20697058056E+00	 2.08550197770E-02	-8.78789947428E+01
2.37447156467E+00	 1.99434864854E-02	-8.76633563481E+01	 9.99401938392E-01	 1.11327942293E+00	 9.99430394686E-01	 1.14123824684E+00	 1.98830846911E-02	-8.78770516263E+01
2.48617922734E+00	 1.90374899833E-02	-8.77537792538E+01	 9.99497735698E-01	 1.05593695115E+00	 9.99433153707E-01	 1.10276654268E+00	 1.89847612473E-02	-8.79752204956E+01
2.60314220747E+00	 1.81687995913E-02	-8.76312205200E+01	 9.99454531414E-01	 1.00629667947E+00	 9.99442463907E-01	 1.05062178372E+00	 1.80874677188E-02	-8.78839975141E+01
2.72560774293E+00	 1.73139984659E-02	-8.77538343760E+01	 9.99571919450E-01	 9.60967343222E-01	 9.99405258947E-01	 9.90887867914E-01	 1.72660387370E-02	-8.79717262468E+01
2.85383470291E+00	 1.65243758767E-02	-8.76395778880E+01	 9.99475301179E-01	 9.10367383876E-01	 9.99491294107E-01	 9.45841392919E-01	 1.64651416854E-02	-8.78745898360E+01
2.98809413521E+00	 1.57730822654E-02	-8.75282420397E+01	 9.99484110903E-01	 8.63855641067E-01	 9.99462819277E-01	 8.99780799259E-01	 1.57078347219E-02	-8.77939010831E+01
3.12866983915E+00	 1.50291557336E-02	-8.75434531826E+01	 9.99563717061E-01	 8.24798924213E-01	 9.99415801959E-01	 8.60420863361E-01	 1.49730521109E-02	-8.78007854358E+01
3.27585896543E+00	 1.43373307425E-02	-8.74052363930E+01	 9.99470157470E-01	 7.82670637086E-01	 9.99484234259E-01	 8.14709019433E-01	 1.42664871752E-02	-8.76472907173E+01
3.42997264432E+00	 1.36720600697E-02	-8.73671468555E+01	 9.99481741289E-01	 7.41451305232E-01	 9.99487751796E-01	 7.75186968853E-01	 1.35941309083E-02	-8.75888229262E+01
3.59133664328E+00	 1.30288808979E-02	-8.74574831508E+01	 9.99494053695E-01	 7.01155078692E-01	 9.99553597629E-01	 7.32898786890E-01	 1.29566059031E-02	-8.76856920333E+01
3.76029205561E+00	 1.24198150030E-02	-8.71244572913E+01	 9.99451849826E-01	 6.65071638532E-01	 9.99503125750E-01	 6.97081400132E-01	 1.23520327465E-02	-8.74152011725E+01
3.93719602141E+00	 1.18427690694E-02	-8.71289168281E+01	 9.99503593808E-01	 6.25686163275E-01	 9.99506227607E-01	 6.64345489953E-01	 1.17631072900E-02	-8.74767900028E+01
4.12242248255E+00	 1.12891994634E-02	-8.70348598518E+01	 9.99440527495E-01	 5.89584366456E-01	 9.99552591254E-01	 6.33002129482E-01	 1.11935345472E-02	-8.73262411617E+01
4.31636297310E+00	 1.07363136796E-02	-8.70381160117E+01	 9.99539712452E-01	 5.64076986143E-01	 9.99495134979E-01	 5.95367615369E-01	 1.06589105877E-02	-8.72798815983E+01
4.51942744694E+00	 1.02201947311E-02	-8.69039765552E+01	 9.99485051573E-01	 5.33911113551E-01	 9.99550102453E-01	 5.69900029122E-01	 1.01277833508E-02	-8.71923480749E+01
4.73204514437E+00	 9.74069058174E-03	-8.67505954003E+01	 9.99543541150E-01	 5.00149662956E-01	 9.99482415121E-01	 5.36921741162E-01	 9.64102286318E-03	-8.70638244214E+01
4.95466549939E+00	 9.27353680547E-03	-8.64885554283E+01	 9.99510791232E-01	 4.72875942343E-01	 9.99493340739E-01	 5.11681176038E-01	 9.15994676770E-03	-8.69183405359E+01
5.18775908975E+00	 8.81155771686E-03	-8.62859322076E+01	 9.99499946272E-01	 4.42440862165E-01	 9.99472430241E-01	 4.78821919993E-01	 8.70815055314E-03	-8.66214373823E+01
5.43181863168E+00	 8.38681456575E-03	-8.61101405211E+01	 9.99443524211E-01	 4.21750761208E-01	 9.99538904434E-01	 4.59632084880E-01	 8.27378140793E-03	-8.65756310399E+01
5.68736002135E+00	 7.96303252067E-03	-8.59579194288E+01	 9.99520711109E-01	 3.95015462206E-01	 9.99442823822E-01	 4.24387723419E-01	 7.84808645469E-03	-8.62443845474E+01
5.95492342542E+00	 7.57618989303E-03	-8.57155646820E+01	 9.99475346632E-01	 3.74383037429E-01	 9.99493835637E-01	 4.15112076080E-01	 7.45193674101E-03	-8.61356343119E+01
6.23507442285E+00	 7.19862289402E-03	-8.55650152897E+01	 9.99431177446E-01	 3.40792929059E-01	 9.99519493737E-01	 3.78821864721E-01	 7.06673070949E-03	-8.58046280584E+01
6.52840520039E+00	 6.82845392453E-03	-8.51733696072E+01	 9.99431589259E-01	 3.16584815359E-01	 9.99497304870E-01	 3.61849127024E-01	 6.68966119904E-03	-8.55603144853E+01
6.83553580441E+00	 6.47953070113E-03	-8.53544547835E+01	 9.99403961305E-01	 2.89905780719E-01	 9.99582964496E-01	 3.27356714852E-01	 6.34426377058E-03	-8.55857740608E+01
7.15711545149E+00	 6.15398108971E-03	-8.47764027121E+01	 9.99412259522E-01	 2.80948237544E-01	 9.99508506845E-01	 3.12101745130E-01	 6.01035121830E-03	-8.49527967901E+01
7.49382390082E+00	 5.83996176579E-03	-8.40251606355E+01	 9.99236083075E-01	 2.52246091600E-01	 9.99536851504E-01	 2.92375041859E-01	 5.65992468191E-03	-8.40541676277E+01
7.84637289102E+00	 5.52765744359E-03	-8.36665144165E+01	 9.99387739968E-01	 2.35946969896E-01	 9.99427829296E-01	 2.73334046279E-01	 5.36040054024E-03	-8.38004873747E+01
8.21550764466E+00	 5.22810745033E-03	-8.32375887766E+01	 9.99443653206E-01	 2.20479462210E-01	 9.99370538361E-01	 2.59190699998E-01	 5.04707073476E-03	-8.35279582351E+01
8.60200844352E+00	 4.94688669297E-03	-8.28502461951E+01	 9.99380306037E-01	 1.91507357369E-01	 9.99438518746E-01	 2.31372817922E-01	 4.75725830595E-03	-8.32455764472E+01
9.00669227791E+00	 4.67336087208E-03	-8.27866045587E+01	 9.99420646113E-01	 1.75587060107E-01	 9.99402277943E-01	 2.12583088078E-01	 4.49090651860E-03	-8.25337945970E+01
9.43041457372E+00	 4.43564925970E-03	-8.12890076423E+01	 9.99293439974E-01	 1.55329072356E-01	 9.99355740692E-01	 1.94676709410E-01	 4.21740630663E-03	-8.09264446023E+01
9.87407100055E+00	 4.17359678417E-03	-8.09664039379E+01	 9.99297698614E-01	 1.38246490908E-01	 9.99372803314E-01	 1.68216153660E-01	 3.96404101874E-03	-8.04455093486E+01
1.03385993650E+01	 3.92255226329E-03	-8.06163887746E+01	 9.99363759034E-01	 1.24482274358E-01	 9.99340920207E-01	 1.51664262841E-01	 3.70360311230E-03	-8.00779927780E+01
1.08249815932E+01	 3.72790822137E-03	-7.94107544942E+01	 9.99226174868E-01	 9.75262781796E-02	 9.99360385986E-01	 1.37433510940E-01	 3.48542532771E-03	-7.84258369227E+01
1.13342458060E+01	 3.48426620362E-03	-7.88629824600E+01	 9.99173642159E-01	 7.75076841010E-02	 9.99392227265E-01	 1.18885689454E-01	 3.25409173601E-03	-7.71981619927E+01
1.18674684926E+01	 3.27572153776E-03	-7.77956561921E+01	 9.99102321459E-01	 6.73612684442E-02	 9.99405758252E-01	 1.02819034141E-01	 3.02790474182E-03	-7.58323384744E+01
1.24257767861E+01	 3.06963962413E-03	-7.70810857768E+01	 9.99214481801E-01	 4.79452421476E-02	 9.99308255097E-01	 9.01906141957E-02	 2.82615624008E-03	-7.44077161275E+01
1.30103508455E+01	 2.91589656701E-03	-7.35654251081E+01	 9.99086169192E-01	 3.68596826337E-02	 9.99162637930E-01	 7.60811465299E-02	 2.64019418417E-03	-7.02402309199E+01
1.36224263511E+01	 2.71507433369E-03	-7.23234978625E+01	 9.99132866372E-01	 2.05070158736E-02	 9.99096516244E-01	 5.29401643358E-02	 2.46246622254E-03	-6.81828859344E+01
1.42632971158E+01	 2.54439144356E-03	-7.18427078309E+01	 9.99081045273E-01	-7.64097728997E-07	 9.99159552607E-01	 4.51516284053E-02	 2.28243875619E-03	-6.60198160919E+01
1.49343178205E+01	 2.38137604374E-03	-7.00270342350E+01	 9.99091268237E-01	-1.29900728244E-02	 9.99098372823E-01	 1.55234514743E-02	 2.15038382843E-03	-6.33987113038E+01
1.56369068774E+01	 2.21481191069E-03	-6.79139545793E+01	 9.99036627139E-01	-2.19689930367E-02	 9.99089747261E-01	 4.54528868721E-03	 1.99192388868E-03	-5.97257981966E+01
1.63725494282E+01	 2.08151871414E-03	-6.56308262355E+01	 9.98872676935E-01	-4.12509746946E-02	 9.99134188619E-01	-3.80998588329E-03	 1.86667926218E-03	-5.48164285876E+01
1.71428004835E+01	 1.92424509305E-03	-6.39925913105E+01	 9.98905282482E-01	-5.89765925875E-02	 9.99103573189E-01	-2.83527569178E-02	 1.75677590147E-03	-5.13186311961E+01
1.79492882099E+01	 1.81382870539E-03	-5.96893496959E+01	 9.98912297987E-01	-6.40122645500E-02	 9.98956826054E-01	-3.59577110713E-02	 1.69841192608E-03	-4.59709562145E+01
1.87937173714E+01	 1.69699706956E-03	-5.70547210206E+01	 9.98844890653E-01	-8.42882048686E-02	 9.98968277485E-01	-5.23633932701E-02	 1.61666365111E-03	-4.08532585106E+01
1.96778729333E+01	 1.63103878712E-03	-5.27847779914E+01	 9.98812895579E-01	-9.94542882525E-02	 9.98828108271E-01	-6.77719746747E-02	 1.60732476973E-03	-3.40410712292E+01
2.06036238348E+01	 1.53036496937E-03	-4.86310024289E+01	 9.98704196284E-01	-1.10990535849E-01	 9.98846632898E-01	-8.93477690426E-02	 1.59106475726E-03	-2.86326793840E+01
2.15729269401E+01	 1.44231713991E-03	-4.39352198982E+01	 9.98743719409E-01	-1.30406096033E-01	 9.98717093189E-01	-9.36783598530E-02	 1.60176760916E-03	-2.35355955146E+01
2.25878311744E+01	 1.39842809100E-03	-3.91119522697E+01	 9.98615508581E-01	-1.52573400005E-01	 9.98714225946E-01	-1.10146461905E-01	 1.63000619613E-03	-1.79767990229E+01
2.36504818554E+01	 1.32472997154E-03	-3.50588452902E+01	 9.98536092254E-01	-1.61352535475E-01	 9.98735775712E-01	-1.30030098691E-01	 1.64732199896E-03	-1.32183292064E+01
2.47631252277E+01	 1.27257045839E-03	-3.01301718300E+01	 9.98499265284E-01	-1.77917559428E-01	 9.98682824317E-01	-1.40940576111E-01	 1.70356817950E-03	-9.12789373750E+00
2.59281132109E+01	 1.22177603096E-03	-2.49739650896E+01	 9.98561964471E-01	-1.90011519764E-01	 9.98534718756E-01	-1.58442631762E-01	 1.78051749245E-03	-5.77493816869E+00
2.71479083718E+01	 1.25144939352E-03	-1.94072494814E+01	 9.98458254606E-01	-2.05118093965E-01	 9.98464047469E-01	-1.70740486195E-01	 1.87683623849E-03	-2.48614251881E+00
2.84250891288E+01	 1.18976321886E-03	-1.48883818238E+01	 9.98386255829E-01	-2.19525485772E-01	 9.98520683633E-01	-1.99870422818E-01	 1.92216764492E-03	-1.75470014403E-01
2.97623552030E+01	 1.28117776644E-03	-9.02857574515E+00	 9.98234700739E-01	-2.32380999759E-01	 9.98194111143E-01	-2.12712380324E-01	 2.11449633467E-03	 1.57489306312E+00
3.11625333246E+01	 1.32278960285E-03	-3.73699902376E+00	 9.98245032968E-01	-2.53854113545E-01	 9.98170526245E-01	-2.21521060872E-01	 2.19851241522E-03	 3.36229606341E+00
3.26285832079E+01	 1.32275927293E-03	 1.69472920552E-01	 9.98174062293E-01	-2.73499250187E-01	 9.98240516718E-01	-2.40770401104E-01	 2.26359447649E-03	 4.76726516639E+00
3.41636038081E+01	 1.36243082825E-03	 3.74958716597E+00	 9.97958111126E-01	-2.80470886425E-01	 9.98185714162E-01	-2.56549061834E-01	 2.40253178647E-03	 5.86185100562E+00
3.57708398712E+01	 1.36340941566E-03	 8.25480931315E+00	 9.98075735558E-01	-3.01100930725E-01	 9.98103887953E-01	-2.73317246623E-01	 2.48419957875E-03	 6.06942112598E+00
3.74536887935E+01	 1.38744641005E-03	 1.09764739491E+01	 9.97938538230E-01	-3.14752975471E-01	 9.98088979200E-01	-2.83456743549E-01	 2.62201579410E-03	 5.94213610643E+00
3.92157078025E+01	 1.47901754868E-03	 1.35719144597E+01	 9.97734645672E-01	-3.34090036427E-01	 9.97725540614E-01	-2.97777366699E-01	 2.71676816166E-03	 5.99324608698E+00
4.10606214766E+01	 1.51609806603E-03	 1.63489550208E+01	 9.97622814145E-01	-3.51414130989E-01	 9.97901195267E-01	-3.12894339988E-01	 2.81788244089E-03	 5.97556983229E+00
4.29923296179E+01	 1.55243450325E-03	 1.89147948230E+01	 9.97570221460E-01	-3.68940378711E-01	 9.97807474782E-01	-3.30204187863E-01	 2.91586656987E-03	 5.21786606352E+00
4.50149154958E+01	 1.59608341287E-03	 2.17685650785E+01	 9.97512619436E-01	-3.81909219509E-01	 9.97652844850E-01	-3.49115295814E-01	 3.04841704373E-03	 4.40115778489E+00
4.71326544782E+01	 1.67303257648E-03	 2.38290978950E+01	 9.97353207538E-01	-4.03467941170E-01	 9.97593556503E-01	-3.74286131242E-01	 3.17164878040E-03	 3.59673365594E+00
4.93500230689E+01	 1.71040315097E-03	 2.58232990448E+01	 9.97374178159E-01	-4.21913489930E-01	 9.97310603250E-01	-3.84427617134E-01	 3.27981958251E-03	 2.33440021740E+00
5.16717083700E+01	 1.74306749086E-03	 2.76399823217E+01	 9.97274916002E-01	-4.33343241111E-01	 9.97216137094E-01	-4.03463326063E-01	 3.41701818871E-03	 6.78724162870E-01
5.41026179895E+01	 1.81313888423E-03	 2.93969195464E+01	 9.97298806574E-01	-4.58323040733E-01	 9.97111077091E-01	-4.23647458472E-01	 3.55692437583E-03	-8.64268456817E-01
5.66478904155E+01	 1.85459171697E-03	 3.12572714998E+01	 9.97148838945E-01	-4.72782517382E-01	 9.96966435862E-01	-4.48470464920E-01	 3.70393470091E-03	-2.36727619270E+00
5.93129058772E+01	 1.90584977579E-03	 3.21498903361E+01	 9.96986248727E-01	-4.90612385326E-01	 9.96797231982E-01	-4.65897214332E-01	 3.84300920410E-03	-4.37333011189E+00
6.21032977185E+01	 1.95105040104E-03	 3.38514289391E+01	 9.96791015434E-01	-5.06037890407E-01	 9.96664499494E-01	-4.93169725190E-01	 4.00173909394E-03	-6.74612587773E+00
6.50249643053E+01	 1.98208637211E-03	 3.53965508059E+01	 9.96745685988E-01	-5.32702927440E-01	 9.96601474420E-01	-5.15713354421E-01	 4.12375484982E-03	-8.84597185819E+00
6.80840814940E+01	 2.05857317386E-03	 3.73522552746E+01	 9.96609582608E-01	-5.53983344583E-01	 9.96500190646E-01	-5.34351012039E-01	 4.23189201379E-03	-1.11454471450E+01
7.12871156855E+01	 2.08497847749E-03	 3.79918117350E+01	 9.96609291859E-01	-5.79613823923E-01	 9.96389106516E-01	-5.50579652254E-01	 4.35036682935E-03	-1.39347690073E+01
7.46408374946E+01	 2.14073333798E-03	 3.90082794370E+01	 9.96322395846E-01	-5.99303415271E-01	 9.96094882199E-01	-5.74420381892E-01	 4.43612488357E-03	-1.65338530085E+01
7.81523360612E+01	 2.17259619066E-03	 4.02270244333E+01	 9.96298373682E-01	-6.14344162685E-01	 9.96171666551E-01	-6.03419953493E-01	 4.54278555300E-03	-1.96650481783E+01
8.18290340361E+01	 2.22957927021E-03	 4.05992957301E+01	 9.96224894792E-01	-6.39767941120E-01	 9.96008015996E-01	-6.28234629676E-01	 4.66901543476E-03	-2.28653236600E+01
8.56787032704E+01	 2.28310630563E-03	 4.11970755486E+01	 9.96044432185E-01	-6.63943886814E-01	 9.95882029280E-01	-6.49845182068E-01	 4.77202925033E-03	-2.60783354631E+01
8.97094812444E+01	 2.35478781690E-03	 4.12538619667E+01	 9.95991337479E-01	-6.88122191089E-01	 9.95710695777E-01	-6.71929367195E-01	 4.87241404217E-03	-2.95735327233E+01
9.39298882679E+01	 2.42794592366E-03	 4.02689471581E+01	 9.95883596900E-01	-7.12804664025E-01	 9.95610728944E-01	-6.98034888160E-01	 4.96650226743E-03	-3.30234082967E+01
9.83488454915E+01	 2.55551760696E-03	 3.76887630157E+01	 9.95631047672E-01	-7.40556520894E-01	 9.95358867085E-01	-7.21621324426E-01	 5.05681878921E-03	-3.68955123351E+01
1.02975693763E+02	 2.71172898912E-03	 3.18354146601E+01	 9.95398483922E-01	-7.56644398517E-01	 9.95148101816E-01	-7.34414161524E-01	 5.15337848865E-03	-4.07393135745E+01
1.07820213375E+02	 2.83296283852E-03	 1.86241248830E+01	 9.95207059915E-01	-7.51692064099E-01	 9.94784477533E-01	-7.37568501415E-01	 5.37980322739E-03	-4.67871091412E+01
1.12892644733E+02	 2.57057610230E-03	-1.86310015745E+00	 9.95432169992E-01	-7.36847927360E-01	 9.95069895119E-01	-7.05727063196E-01	 5.38989663965E-03	-5.86199813490E+01
1.18203710009E+02	 1.92627093913E-03	-2.28861936650E+01	 9.96431848790E-01	-7.51259246010E-01	 9.96294543297E-01	-7.29980148155E-01	 4.63285469482E-03	-7.28148432559E+01
1.23764635800E+02	 1.32008543976E-03	-4.17741508754E+01	 9.97311212309E-01	-8.11677239172E-01	 9.97114535807E-01	-7.82365527608E-01	 3.26585250048E-03	-8.19698699917E+01
1.29587176862E+02	 9.40878054138E-04	-5.52188256909E+01	 9.97789711634E-01	-8.96544057466E-01	 9.97502325091E-01	-8.67802934757E-01	 2.15153914851E-03	-7.42925015735E+01
1.35683640957E+02	 9.24750705215E-04	-7.32011311781E+01	 9.97876777293E-01	-9.55701514038E-01	 9.97694338506E-01	-9.37722959405E-01	 1.78268882829E-03	-5.61766383575E+01
1.42066914868E+02	 1.00303470969E-03	-9.81711472468E+01	 9.97925423089E-01	-1.03192721009E+00	 9.97747079914E-01	-1.00852691569E+00	 1.75379664278E-03	-3.73173312117E+01
1.48750491643E+02	 1.05190315783E-03	-1.17194512127E+02	 9.97789930504E-01	-1.10847635482E+00	 9.97762708101E-01	-1.08465514993E+00	 2.12398676250E-03	-2.42234792498E+01
1.55748499111E+02	 1.02258209662E-03	-1.28018563635E+02	 9.97602438621E-01	-1.17700334797E+00	 9.97447919478E-01	-1.16863917674E+00	 2.64509697877E-03	-2.22771215720E+01
1.63075729750E+02	 9.92071138699E-04	-1.30353289761E+02	 9.97189063762E-01	-1.23847012206E+00	 9.96997260623E-01	-1.22924171141E+00	 3.09656926762E-03	-2.47286889402E+01
1.70747671953E+02	 8.92743848186E-04	-1.27740306311E+02	 9.96769800488E-01	-1.30517079715E+00	 9.96560441028E-01	-1.29235307221E+00	 3.45161509523E-03	-2.95333564523E+01
1.78780542771E+02	 8.08369230588E-04	-1.19977051825E+02	 9.96490518639E-01	-1.35406860636E+00	 9.96154648963E-01	-1.36365047809E+00	 3.77369985619E-03	-3.44079027804E+01
1.87191322188E+02	 7.49659994977E-04	-1.06821085977E+02	 9.95955681261E-01	-1.41535541704E+00	 9.95784877728E-01	-1.41688620833E+00	 4.10732645041E-03	-3.95371354139E+01
1.95997789018E+02	 8.05417786539E-04	-9.23073351720E+01	 9.95625696368E-01	-1.47360855149E+00	 9.95241126046E-01	-1.46742469913E+00	 4.48748024171E-03	-4.63228066544E+01
2.05218558483E+02	 9.31375189444E-04	-9.56520226710E+01	 9.95473701442E-01	-1.51840476251E+00	 9.95137506938E-01	-1.51913422756E+00	 4.84257335775E-03	-5.44883844983E+01
2.14873121564E+02	 9.57265749129E-04	-1.09659961473E+02	 9.95471824602E-01	-1.57204630427E+00	 9.94998658020E-01	-1.56909877868E+00	 5.04452986207E-03	-6.31057279294E+01
2.24981886198E+02	 9.70343996115E-04	-1.26276085132E+02	 9.95345752793E-01	-1.64267942761E+00	 9.95090330429E-01	-1.62976817813E+00	 5.24291517810E-03	-7.14279186733E+01
2.35566220424E+02	 1.06038494553E-03	-1.40446793944E+02	 9.95567943266E-01	-1.71046159441E+00	 9.94923888309E-01	-1.69707251939E+00	 5.43194276448E-03	-8.01774576585E+01
2.46648497541E+02	 1.28938249053E-03	-1.43772817766E+02	 9.95289462398E-01	-1.78081974012E+00	 9.95099585569E-01	-1.76415435826E+00	 5.55556122916E-03	-9.24624076266E+01
2.58252143409E+02	 1.68295396540E-03	-1.38348313004E+02	 9.95497653578E-01	-1.88033652151E+00	 9.95021421739E-01	-1.85542926425E+00	 4.81191490609E-03	-1.11382012725E+02
2.70401685963E+02	 2.68848742356E-03	-1.35828903895E+02	 9.95155567635E-01	-1.94342743053E+00	 9.94785007449E-01	-1.94197859973E+00	 2.84916633278E-03	-1.13312017236E+02
2.83122807062E+02	 3.19599173736E-03	-1.44816383082E+02	 9.95212074758E-01	-2.02303510543E+00	 9.94742209036E-01	-2.04307787443E+00	 2.43639332390E-03	-9.47968389932E+01
2.96442396774E+02	 3.24956639059E-03	-1.42201846355E+02	 9.94893771663E-01	-2.13103015796E+00	 9.94274522580E-01	-2.14116775429E+00	 2.51263661146E-03	-8.92757637327E+01
3.10388610219E+02	 3.32403435544E-03	-1.35630262216E+02	 9.94697322298E-01	-2.23066818077E+00	 9.94026660938E-01	-2.21857637649E+00	 2.48760377927E-03	-9.17308221852E+01
3.24990927080E+02	 3.38481718180E-03	-1.30309739793E+02	 9.94479626660E-01	-2.31552047263E+00	 9.93804969460E-01	-2.29941434857E+00	 2.38491220136E-03	-9.82117780369E+01
3.40280213922E+02	 3.41571391171E-03	-1.26470604970E+02	 9.94399698939E-01	-2.39311086963E+00	 9.93616529421E-01	-2.39217186080E+00	 2.43716412380E-03	-1.05222264063E+02
3.56288789436E+02	 3.49000333079E-03	-1.25186842040E+02	 9.94286694557E-01	-2.48601052445E+00	 9.93611445550E-01	-2.47954609434E+00	 2.70878447429E-03	-1.12716750195E+02
3.73050492753E+02	 3.63045351929E-03	-1.27145813458E+02	 9.94399303296E-01	-2.58883087163E+00	 9.93709984166E-01	-2.59084492347E+00	 2.87708624723E-03	-1.23974879006E+02
3.90600754977E+02	 3.65941283141E-03	-1.31799430617E+02	 9.94531567135E-01	-2.73961005497E+00	 9.93768352391E-01	-2.71242651265E+00	 2.02060949092E-03	-1.39246342277E+02
4.08976674075E+02	 6.08029650095E-03	-1.03937768384E+02	 9.94484281791E-01	-2.85510549429E+00	 9.93630557242E-01	-2.84273588064E+00	 3.44780001295E-03	-9.16345125046E+01
4.28217093302E+02	 6.04262534196E-03	-1.05470132654E+02	 9.94573490378E-01	-3.02395963924E+00	 9.93777916483E-01	-2.98869045405E+00	 3.31762364984E-03	-6.59773869673E+01
4.48362683301E+02	 5.91251991036E-03	-1.05329886765E+02	 9.94325218225E-01	-3.18656451722E+00	 9.93259092852E-01	-3.13751267816E+00	 4.49656912805E-03	-5.84912367234E+01
4.69456028078E+02	 6.09300947286E-03	-1.06483379590E+02	 9.93871467078E-01	-3.33009629139E+00	 9.92895506842E-01	-3.26973192787E+00	 5.62571628120E-03	-6.67819173130E+01
4.91541715016E+02	 6.53180504758E-03	-1.09552650551E+02	 9.93322286470E-01	-3.45358339231E+00	 9.92599767708E-01	-3.39529530112E+00	 6.46315146888E-03	-7.97157870709E+01
5.14666429123E+02	 7.15804568447E-03	-1.12097726911E+02	 9.93398359195E-01	-3.57896753220E+00	 9.92600646170E-01	-3.53443535887E+00	 6.13780335957E-03	-9.17826570347E+01
5.38879051714E+02	 7.42381065474E-03	-1.14075590201E+02	 9.93081925405E-01	-3.71295330195E+00	 9.92786447582E-01	-3.70275285840E+00	 4.63387889036E-03	-8.08363015194E+01
5.64230763742E+02	 8.16031290952E-03	-1.11920286732E+02	 9.93387662935E-01	-3.86155335921E+00	 9.92858543032E-01	-3.89098749649E+00	 5.40025184921E-03	-5.89960245943E+01
5.90775153980E+02	 8.81712433552E-03	-1.10015818002E+02	 9.93189449127E-01	-4.02738966635E+00	 9.92503122324E-01	-4.06733188642E+00	 6.36798166258E-03	-5.87128503752E+01
6.18568332300E+02	 9.42018301290E-03	-1.06700294421E+02	 9.93277195176E-01	-4.19475754282E+00	 9.92399450961E-01	-4.23262586159E+00	 6.96456510916E-03	-6.20673858266E+01
6.47669048278E+02	 9.70763709149E-03	-1.06604477767E+02	 9.93676736006E-01	-4.38683591903E+00	 9.92655365226E-01	-4.40911035084E+00	 7.14594600940E-03	-6.90839950779E+01
6.78138815379E+02	 9.29497854878E-03	-1.09389343067E+02	 9.93533914735E-01	-4.61328412895E+00	 9.92601574223E-01	-4.63512414726E+00	 6.71611954829E-03	-5.58189972466E+01
7.10042040987E+02	 9.62810580685E-03	-1.12524688416E+02	 9.93146188300E-01	-4.82665486558E+00	 9.92164718735E-01	-4.83779297758E+00	 9.60598971429E-03	-4.82551931968E+01
7.43446162550E+02	 1.08131353360E-02	-1.09650210656E+02	 9.93044670141E-01	-5.03536432108E+00	 9.92230232040E-01	-4.99366002976E+00	 1.11200011028E-02	-5.48158936543E+01
7.78421790126E+02	 1.18049588497E-02	-1.09769914614E+02	 9.93989556664E-01	-5.22295910223E+00	 9.93547767310E-01	-5.20949899832E+00	 1.05543690006E-02	-6.35353729513E+01
8.15042855645E+02	 1.02777778979E-02	-1.12003478638E+02	 9.94160921693E-01	-5.51358245054E+00	 9.93541077505E-01	-5.55265028696E+00	 1.09836143687E-02	-5.52769149058E+01
8.53386769184E+02	 9.82827270445E-03	-1.14249943867E+02	 9.94262592939E-01	-5.84360981196E+00	 9.92672388265E-01	-5.79706206105E+00	 1.54296093873E-02	-5.46988458236E+01
8.93534582598E+02	 1.05083477747E-02	-1.15984898674E+02	 9.94162553252E-01	-6.12523465169E+00	 9.92397285301E-01	-5.97539885866E+00	 1.62025796251E-02	-7.15686040479E+01
9.35571160849E+02	 1.19864464620E-02	-1.20831092247E+02	 9.94746937827E-01	-6.52676303590E+00	 9.93869857421E-01	-6.29633427271E+00	 1.23249597297E-02	-7.21794277795E+01
9.79585361394E+02	 1.26708120453E-02	-1.24105388587E+02	 9.93439692552E-01	-6.81098971033E+00	 9.93751064681E-01	-6.67765086581E+00	 1.54506545556E-02	-6.47037700726E+01
1.02567022201E+03	 1.32287393571E-02	-1.28432548112E+02	 9.92227097993E-01	-6.99109203569E+00	 9.92677454164E-01	-6.98435486587E+00	 1.69158004924E-02	-7.82954650037E+01
1.07392315748E+03	 1.49104960227E-02	-1.26588834248E+02	 9.92639020210E-01	-7.20946121430E+00	 9.93281928960E-01	-7.32501237705E+00	 1.17583296456E-02	-7.15253776985E+01
1.12444616545E+03	 1.78902517217E-02	-1.26214517441E+02	 9.92522726670E-01	-7.60348967085E+00	 9.92902190988E-01	-7.71745616337E+00	 1.59331875912E-02	-6.85571329517E+01
1.17734604213E+03	 1.81840429518E-02	-1.26302130575E+02	 9.91800169927E-01	-7.96966913101E+00	 9.91328635726E-01	-7.98552919599E+00	 1.45211525801E-02	-7.12086875886E+01
1.23273460793E+03	 1.71398030275E-02	-1.20571452166E+02	 9.92315158523E-01	-8.38776263239E+00	 9.91342238670E-01	-8.35326544049E+00	 1.49651129497E-02	-6.04433974579E+01
1.29072894393E+03	 1.61665808430E-02	-1.20728641392E+02	 9.91955103778E-01	-8.76513916622E+00	 9.90442382160E-01	-8.77021920261E+00	 1.71753294457E-02	-6.76287162818E+01
1.35145163929E+03	 1.77003271238E-02	-1.23946880760E+02	 9.91625220783E-01	-9.09203972724E+00	 9.90638774947E-01	-9.15951547407E+00	 1.70652277676E-02	-6.34304276417E+01
1.41503105042E+03	 1.81729233898E-02	-1.23211777201E+02	 9.90802834027E-01	-9.61484668620E+00	 9.89795938210E-01	-9.52297159596E+00	 1.82887145084E-02	-7.01407854793E+01
1.48160157230E+03	 1.94701278813E-02	-1.28292380425E+02	 9.91403490210E-01	-1.00985990214E+01	 9.90071827974E-01	-9.94167246903E+00	 1.98139110970E-02	-6.24246917306E+01
1.55130392254E+03	 2.32023892593E-02	-1.22466743492E+02	 9.90122577628E-01	-1.05607053329E+01	 9.89292422502E-01	-1.04086288111E+01	 2.09021328625E-02	-6.31435956388E+01
1.62428543887E+03	 2.31898670158E-02	-1.22578322903E+02	 9.90196736174E-01	-1.09821691029E+01	 9.89395308699E-01	-1.09056941508E+01	 2.68016686723E-02	-6.39128327239E+01
1.70070039055E+03	 2.55812217194E-02	-1.21435717485E+02	 9.90135149306E-01	-1.14623100034E+01	 9.89559563723E-01	-1.14236625192E+01	 2.91969539866E-02	-7.07574233864E+01
1.78071030448E+03	 2.61519773179E-02	-1.27403882263E+02	 9.90449947576E-01	-1.19995027955E+01	 9.89874133211E-01	-1.19862476413E+01	 3.22042535428E-02	-7.57774815514E+01
1.86448430665E+03	 3.11588049278E-02	-1.26646102211E+02	 9.91120900304E-01	-1.25375203778E+01	 9.90287661763E-01	-1.25602215864E+01	 3.14595542911E-02	-8.11527759261E+01
1.95219947960E+03	 3.53400691632E-02	-1.27163046215E+02	 9.89759455411E-01	-1.31233203873E+01	 9.88996498423E-01	-1.32397919153E+01	 3.44022422111E-02	-8.44886729465E+01
2.04404123680E+03	 3.82794794084E-02	-1.20685413590E+02	 9.89417383654E-01	-1.36983141966E+01	 9.88610251474E-01	-1.38472991566E+01	 3.67620769863E-02	-8.16386980153E+01
2.14020371453E+03	 4.07795964082E-02	-1.20171769626E+02	 9.88405656067E-01	-1.43746886816E+01	 9.87736669176E-01	-1.44752940282E+01	 3.85928322993E-02	-8.48827978811E+01
2.24089018226E+03	 4.20640832211E-02	-1.20765627310E+02	 9.87824294748E-01	-1.50435090497E+01	 9.86986180917E-01	-1.51680739603E+01	 4.22022715446E-02	-8.70497027401E+01
2.34631347234E+03	 4.67729061267E-02	-1.20127573478E+02	 9.87607147907E-01	-1.57774878541E+01	 9.86584132890E-01	-1.59023388192E+01	 4.67742360792E-02	-8.74483587871E+01
2.45669642987E+03	 5.10258721057E-02	-1.19712407355E+02	 9.87085432399E-01	-1.66373124851E+01	 9.86527724527E-01	-1.64700287066E+01	 5.36044738108E-02	-9.12499153412E+01
2.57227238376E+03	 5.33713889239E-02	-1.20657670539E+02	 9.86021017128E-01	-1.74793178904E+01	 9.85198407449E-01	-1.72814688203E+01	 5.97323097294E-02	-9.70591539290E+01
2.69328563993E+03	 5.89755810292E-02	-1.20798646681E+02	 9.85999461695E-01	-1.83675065476E+01	 9.85363087631E-01	-1.80564840344E+01	 6.33926634549E-02	-1.00498016749E+02
2.81999199776E+03	 6.77632686739E-02	-1.18978103247E+02	 9.85734842395E-01	-1.91589684885E+01	 9.85012372994E-01	-1.89494659016E+01	 6.81580505782E-02	-1.01989009969E+02
2.95265929077E+03	 7.45622332881E-02	-1.17301373668E+02	 9.85497314517E-01	-2.00216862685E+01	 9.83940907388E-01	-1.99077102914E+01	 7.30526900092E-02	-1.03552976074E+02
3.09156795277E+03	 7.97351466410E-02	-1.16732566547E+02	 9.84586233660E-01	-2.09529714341E+01	 9.83124769079E-01	-2.08670646895E+01	 7.97975369469E-02	-1.04717435203E+02
3.23701161068E+03	 8.61276209763E-02	-1.16780837294E+02	 9.83627451589E-01	-2.19804352526E+01	 9.82200052347E-01	-2.18493295843E+01	 8.98957715957E-02	-1.07638817899E+02
3.38929770517E+03	 9.33260153897E-02	-1.16666520869E+02	 9.82739613917E-01	-2.29554257213E+01	 9.81620276049E-01	-2.28570212476E+01	 9.68824618869E-02	-1.10532129653E+02
3.54874814052E+03	 1.00715009452E-01	-1.17008389930E+02	 9.81800894458E-01	-2.40456581590E+01	 9.80444804783E-01	-2.39051321806E+01	 1.04178103249E-01	-1.12523007624E+02
3.71569996512E+03	 1.10733991579E-01	-1.17039244088E+02	 9.80288783980E-01	-2.51232643686E+01	 9.78839140673E-01	-2.50279755058E+01	 1.13051729768E-01	-1.13551346042E+02
3.89050608385E+03	 1.17742201810E-01	-1.16037357286E+02	 9.79192541894E-01	-2.62145896642E+01	 9.77841081388E-01	-2.61061760572E+01	 1.22398944678E-01	-1.15781258083E+02
4.07353600414E+03	 1.24516899976E-01	-1.16898136729E+02	 9.78385270855E-01	-2.73970895371E+01	 9.76729037505E-01	-2.72414708527E+01	 1.30627556313E-01	-1.18266149524E+02
4.26517661698E+03	 1.32383171119E-01	-1.16976788483E+02	 9.76559394345E-01	-2.85505293305E+01	 9.75318385129E-01	-2.84726083498E+01	 1.36235115625E-01	-1.19849052665E+02
4.46583301473E+03	 1.37393400845E-01	-1.17396220065E+02	 9.75618697801E-01	-2.97492985682E+01	 9.74449635729E-01	-2.96423295726E+01	 1.43645618123E-01	-1.21714468919E+02
4.67592934747E+03	 1.44494616677E-01	-1.16836011766E+02	 9.74971153173E-01	-3.10252769703E+01	 9.73486771066E-01	-3.09037257499E+01	 1.48953405037E-01	-1.24073069981E+02
4.89590971951E+03	 1.48301387944E-01	-1.17133303408E+02	 9.74372593663E-01	-3.23757339411E+01	 9.73034966510E-01	-3.21989666897E+01	 1.50529099749E-01	-1.26259597441E+02
5.12623912818E+03	 1.49762567072E-01	-1.15860173467E+02	 9.73636470967E-01	-3.37233839949E+01	 9.72515761494E-01	-3.36288064367E+01	 1.54035801957E-01	-1.28825989741E+02
5.36740444672E+03	 1.53486821106E-01	-1.15734575244E+02	 9.72981964619E-01	-3.51859783087E+01	 9.71469215087E-01	-3.50458948019E+01	 1.55170433525E-01	-1.32024786554E+02
5.61991545349E+03	 1.52285499471E-01	-1.15479836615E+02	 9.72987501925E-01	-3.67089906625E+01	 9.71842678018E-01	-3.65853341090E+01	 1.51443299563E-01	-1.34835672559E+02
5.88430590946E+03	 1.47971425501E-01	-1.13736328209E+02	 9.73255935731E-01	-3.82906374040E+01	 9.71806484786E-01	-3.81973788270E+01	 1.50314854711E-01	-1.38619650796E+02
6.16113468658E+03	 1.42712866853E-01	-1.12797139555E+02	 9.72993720550E-01	-4.00440858104E+01	 9.72151649963E-01	-3.98741155806E+01	 1.47532013813E-01	-1.42778887567E+02
6.45098694906E+03	 1.41099231658E-01	-1.12843922456E+02	 9.73789727232E-01	-4.18460058869E+01	 9.72111419850E-01	-4.16781323016E+01	 1.43835781205E-01	-1.46071601936E+02
6.75447539031E+03	 1.35567083056E-01	-1.14340304096E+02	 9.73888110872E-01	-4.37644101560E+01	 9.72689703707E-01	-4.35653654873E+01	 1.40508859117E-01	-1.48246828383E+02
7.07224152810E+03	 1.32437588883E-01	-1.18663584058E+02	 9.74113029608E-01	-4.58000099773E+01	 9.72872295516E-01	-4.56007068003E+01	 1.38891056889E-01	-1.49640302508E+02
7.40495706054E+03	 1.33444999671E-01	-1.24965215943E+02	 9.73815238891E-01	-4.80192499660E+01	 9.73059515968E-01	-4.77881230633E+01	 1.44080006789E-01	-1.48301123232E+02
7.75332528599E+03	 1.40344174354E-01	-1.34255764410E+02	 9.72349297818E-01	-5.04138713872E+01	 9.71114640127E-01	-5.00573879029E+01	 1.58309673280E-01	-1.45523132491E+02
8.11808258967E+03	 1.60689581733E-01	-1.45587536971E+02	 9.67289142880E-01	-5.28280949199E+01	 9.67518057332E-01	-5.26245102137E+01	 1.82049585681E-01	-1.41791600198E+02
8.50000000000E+03	 1.92657873816E-01	-1.56516544451E+02	 9.61003519997E-01	-5.54982845865E+01	 9.60568192674E-01	-5.54576336333E+01	 2.14682019645E-01	-1.37376929471E+02
