!--------------------------------------------------
! S-parameter Generated by TDK Corporation
! Copyright(C) 2015 TDK Corporation.
! All Rights Reserved.
!--------------------------------------------------
! TDK P/N: CGJ4J2X7R0J224K125AA (Multilayer Ceramic Chip Capacitors)
! Property: C=220nF
! Size(LxWxT): 2x1.25x1.25mm, 0.079x0.049x0.049inches
! Model Type: s2p (Touchstone File Format Version 1.0)
! Frequency: DC=Yes Start=0.00004MHz Stop=3000MHz 396points Log-sweep
! Note: This model was converted from impedance.
! Model Generated on Jun. 23, 2015
! Hash(MD5):
!--------------------------------------------------
! Port Assignments:
!
!  1 ---| |--- 2
!
!--------------------------------------------------
! Applicable Conditions:
!   Temperature = 25 degC
!   DC Bias Voltage = 0 V
!   Small Signal Operation
!--------------------------------------------------
! Terms and conditions regarding TDK Simulation Models
! (1)This simulation model is being provided solely for informational purposes. Please refer to the specifications of the products in terms of detailed characteristics of such products.
! (2)In no event shall TDK Corporation of any of its subsidiaries be liable for any loss or damage arising, directly or indirectly, 
!    From any information contained in this simulation model, including, but not limited to loss or damages arising from any inaccuracies, omissions or errors in connection with such information.
! (3)Any and all copyrights on this simulation model are owned by TDK Corporation.
!    Duplication or redistribution of this simulation model without prior written permission from TDK Corporation is prohibited.
! (4)This simulation model is subject to any modification or change without any prior notice.
! (5)Neither TDK Corporation nor any of its subsidiaries shall make any warranty, express or implied, 
!    Including but not limited to the correctness, implied warranties of merchantability and fitness for a particular purpose with respect to this simulation models.
! (6)The use of this simulation model shall be deemed to have consented to the terms and conditions hereof.
!--------------------------------------------------
# MHz S MA R 50
0.00000000000E+00	 9.99999779736E-01	 0.00000000000E+00	 2.20264268664E-07	 0.00000000000E+00	 2.20264268664E-07	 0.00000000000E+00	 9.99999779736E-01	 0.00000000000E+00
4.00000000000E-05	 9.99932662192E-01	-3.31655405422E-01	 5.78866750396E-03	 8.91676556794E+01	 5.78866750396E-03	 8.91676556794E+01	 9.99932662192E-01	-3.31655405422E-01
4.18839330257E-05	 9.99927817561E-01	-3.47417418456E-01	 6.06377933656E-03	 8.91442368201E+01	 6.06377933656E-03	 8.91442368201E+01	 9.99927817561E-01	-3.47417418456E-01
4.38565961426E-05	 9.99922826236E-01	-3.63828657963E-01	 6.35022125535E-03	 8.91217607204E+01	 6.35022125535E-03	 8.91217607204E+01	 9.99922826236E-01	-3.63828657963E-01
4.59221683893E-05	 9.99917849743E-01	-3.80966365464E-01	 6.64933953797E-03	 8.91016334702E+01	 6.64933953797E-03	 8.91016334702E+01	 9.99917849743E-01	-3.80966365464E-01
4.80850256303E-05	 9.99914006279E-01	-3.98900810865E-01	 6.96235020700E-03	 8.90928614513E+01	 6.96235020700E-03	 8.90928614513E+01	 9.99914006279E-01	-3.98900810865E-01
5.03497498260E-05	 9.99907524987E-01	-4.17461560896E-01	 7.28631257639E-03	 8.90640790255E+01	 7.28631257639E-03	 8.90640790255E+01	 9.99907524987E-01	-4.17461560896E-01
5.27211387394E-05	 9.99901366849E-01	-4.36893865040E-01	 7.62547981522E-03	 8.90404351379E+01	 7.62547981522E-03	 8.90404351379E+01	 9.99901366849E-01	-4.36893865040E-01
5.52042161000E-05	 9.99895560231E-01	-4.57262358668E-01	 7.98097914495E-03	 8.90215759671E+01	 7.98097914495E-03	 8.90215759671E+01	 9.99895560231E-01	-4.57262358668E-01
5.78042422467E-05	 9.99889009330E-01	-4.78658888057E-01	 8.35442296977E-03	 8.89994655544E+01	 8.35442296977E-03	 8.89994655544E+01	 9.99889009330E-01	-4.78658888057E-01
6.05267252716E-05	 9.99881958641E-01	-5.00919461733E-01	 8.74294693134E-03	 8.89759552767E+01	 8.74294693134E-03	 8.89759552767E+01	 9.99881958641E-01	-5.00919461733E-01
6.33774326886E-05	 9.99875768473E-01	-5.24211846520E-01	 9.14946590933E-03	 8.89599157209E+01	 9.14946590933E-03	 8.89599157209E+01	 9.99875768473E-01	-5.24211846520E-01
6.63624036517E-05	 9.99869434865E-01	-5.48646424599E-01	 9.57591496293E-03	 8.89444483324E+01	 9.57591496293E-03	 8.89444483324E+01	 9.99869434865E-01	-5.48646424599E-01
6.94879617494E-05	 9.99861161922E-01	-5.74272892342E-01	 1.00231766353E-02	 8.89192039475E+01	 1.00231766353E-02	 8.89192039475E+01	 9.99861161922E-01	-5.74272892342E-01
7.27607284001E-05	 9.99852975873E-01	-6.00992299400E-01	 1.04895056205E-02	 8.88964133845E+01	 1.04895056205E-02	 8.88964133845E+01	 9.99852975873E-01	-6.00992299400E-01
7.61876368803E-05	 9.99842935859E-01	-6.28897956752E-01	 1.09765466572E-02	 8.88656862435E+01	 1.09765466572E-02	 8.88656862435E+01	 9.99842935859E-01	-6.28897956752E-01
7.97759470121E-05	 9.99832221938E-01	-6.58250409927E-01	 1.14888351131E-02	 8.88341356600E+01	 1.14888351131E-02	 8.88341356600E+01	 9.99832221938E-01	-6.58250409927E-01
8.35332605429E-05	 9.99821986123E-01	-6.89147923714E-01	 1.20280745539E-02	 8.88074406250E+01	 1.20280745539E-02	 8.88074406250E+01	 9.99821986123E-01	-6.89147923714E-01
8.74675372500E-05	 9.99811689514E-01	-7.21327321098E-01	 1.25896765863E-02	 8.87823179256E+01	 1.25896765863E-02	 8.87823179256E+01	 9.99811689514E-01	-7.21327321098E-01
9.15871118026E-05	 9.99800262262E-01	-7.54895436562E-01	 1.31755137854E-02	 8.87539471091E+01	 1.31755137854E-02	 8.87539471091E+01	 9.99800262262E-01	-7.54895436562E-01
9.59007114190E-05	 9.99787340394E-01	-7.90140042477E-01	 1.37906093708E-02	 8.87213801055E+01	 1.37906093708E-02	 8.87213801055E+01	 9.99787340394E-01	-7.90140042477E-01
1.00417474355E-04	 9.99772203416E-01	-8.27107734606E-01	 1.44357810325E-02	 8.86823049219E+01	 1.44357810325E-02	 8.86823049219E+01	 9.99772203416E-01	-8.27107734606E-01
1.05146969262E-04	 9.99756743795E-01	-8.65811878007E-01	 1.51112442067E-02	 8.86447505516E+01	 1.51112442067E-02	 8.86447505516E+01	 9.99756743795E-01	-8.65811878007E-01
1.10099215461E-04	 9.99740383662E-01	-9.06087835251E-01	 1.58141294909E-02	 8.86063337346E+01	 1.58141294909E-02	 8.86063337346E+01	 9.99740383662E-01	-9.06087835251E-01
1.15284704164E-04	 9.99721629144E-01	-9.48402596842E-01	 1.65525958380E-02	 8.85622229037E+01	 1.65525958380E-02	 8.85622229037E+01	 9.99721629144E-01	-9.48402596842E-01
1.20714420702E-04	 9.99702964171E-01	-9.92910871390E-01	 1.73293190106E-02	 8.85214463155E+01	 1.73293190106E-02	 8.85214463155E+01	 9.99702964171E-01	-9.92910871390E-01
1.26399867798E-04	 9.99683084378E-01	-1.03953934560E+00	 1.81430283758E-02	 8.84793994032E+01	 1.81430283758E-02	 8.84793994032E+01	 9.99683084378E-01	-1.03953934560E+00
1.32353089933E-04	 9.99659308977E-01	-1.08799832295E+00	 1.89886892954E-02	 8.84280033343E+01	 1.89886892954E-02	 8.84280033343E+01	 9.99659308977E-01	-1.08799832295E+00
1.38586698862E-04	 9.99633813899E-01	-1.13879593940E+00	 1.98751457626E-02	 8.83749584987E+01	 1.98751457626E-02	 8.83749584987E+01	 9.99633813899E-01	-1.13879593940E+00
1.45113900335E-04	 9.99608415668E-01	-1.19216438453E+00	 2.08064293863E-02	 8.83255857460E+01	 2.08064293863E-02	 8.83255857460E+01	 9.99608415668E-01	-1.19216438453E+00
1.51948522069E-04	 9.99580574650E-01	-1.24817862852E+00	 2.17838651753E-02	 8.82727381602E+01	 2.17838651753E-02	 8.82727381602E+01	 9.99580574650E-01	-1.24817862852E+00
1.59105043042E-04	 9.99550638682E-01	-1.30625605310E+00	 2.27972815668E-02	 8.82175048017E+01	 2.27972815668E-02	 8.82175048017E+01	 9.99550638682E-01	-1.30625605310E+00
1.66598624171E-04	 9.99515506019E-01	-1.36732485091E+00	 2.38628915930E-02	 8.81530505855E+01	 2.38628915930E-02	 8.81530505855E+01	 9.99515506019E-01	-1.36732485091E+00
1.74445140423E-04	 9.99478179533E-01	-1.43155226299E+00	 2.49835810186E-02	 8.80875198769E+01	 2.49835810186E-02	 8.80875198769E+01	 9.99478179533E-01	-1.43155226299E+00
1.82661214454E-04	 9.99437557966E-01	-1.49871589429E+00	 2.61554723370E-02	 8.80185755209E+01	 2.61554723370E-02	 8.80185755209E+01	 9.99437557966E-01	-1.49871589429E+00
1.91264251815E-04	 9.99396916628E-01	-1.56849078821E+00	 2.73728623772E-02	 8.79534207684E+01	 2.73728623772E-02	 8.79534207684E+01	 9.99396916628E-01	-1.56849078821E+00
2.00272477830E-04	 9.99349694020E-01	-1.64173371864E+00	 2.86507417660E-02	 8.78786724582E+01	 2.86507417660E-02	 8.78786724582E+01	 9.99349694020E-01	-1.64173371864E+00
2.09704976209E-04	 9.99298361259E-01	-1.71865124335E+00	 2.99926817396E-02	 8.78003446262E+01	 2.99926817396E-02	 8.78003446262E+01	 9.99298361259E-01	-1.71865124335E+00
2.19581729467E-04	 9.99235115712E-01	-1.79993125222E+00	 3.14107330251E-02	 8.77048562975E+01	 3.14107330251E-02	 8.77048562975E+01	 9.99235115712E-01	-1.79993125222E+00
2.29923661267E-04	 9.99173375558E-01	-1.88378731076E+00	 3.28736135333E-02	 8.76174164520E+01	 3.28736135333E-02	 8.76174164520E+01	 9.99173375558E-01	-1.88378731076E+00
2.40752680738E-04	 9.99108608979E-01	-1.97160054640E+00	 3.44054330859E-02	 8.75298092553E+01	 3.44054330859E-02	 8.75298092553E+01	 9.99108608979E-01	-1.97160054640E+00
2.52091728895E-04	 9.99039992676E-01	-2.06404225668E+00	 3.60178864494E-02	 8.74409054521E+01	 3.60178864494E-02	 8.74409054521E+01	 9.99039992676E-01	-2.06404225668E+00
2.63964827234E-04	 9.98960286173E-01	-2.16115800634E+00	 3.77118094434E-02	 8.73398583526E+01	 3.77118094434E-02	 8.73398583526E+01	 9.98960286173E-01	-2.16115800634E+00
2.76397128626E-04	 9.98878880731E-01	-2.26180613450E+00	 3.94671941832E-02	 8.72416306685E+01	 3.94671941832E-02	 8.72416306685E+01	 9.98878880731E-01	-2.26180613450E+00
2.89414970596E-04	 9.98791231476E-01	-2.36711210669E+00	 4.13036780046E-02	 8.71397786748E+01	 4.13036780046E-02	 8.71397786748E+01	 9.98791231476E-01	-2.36711210669E+00
3.03045931128E-04	 9.98692848163E-01	-2.47773211608E+00	 4.32327087369E-02	 8.70289226919E+01	 4.32327087369E-02	 8.70289226919E+01	 9.98692848163E-01	-2.47773211608E+00
3.17318887077E-04	 9.98589373557E-01	-2.59406216100E+00	 4.52611047998E-02	 8.69174333256E+01	 4.52611047998E-02	 8.69174333256E+01	 9.98589373557E-01	-2.59406216100E+00
3.32264075353E-04	 9.98472020124E-01	-2.71549521504E+00	 4.73783229972E-02	 8.67946270851E+01	 4.73783229972E-02	 8.67946270851E+01	 9.98472020124E-01	-2.71549521504E+00
3.47913156973E-04	 9.98344069754E-01	-2.84199048993E+00	 4.95835839900E-02	 8.66657451986E+01	 4.95835839900E-02	 8.66657451986E+01	 9.98344069754E-01	-2.84199048993E+00
3.64299284136E-04	 9.98204445049E-01	-2.97468939490E+00	 5.18967378516E-02	 8.65305735953E+01	 5.18967378516E-02	 8.65305735953E+01	 9.98204445049E-01	-2.97468939490E+00
3.81457170452E-04	 9.98049208959E-01	-3.11400577591E+00	 5.43249703437E-02	 8.63858430257E+01	 5.43249703437E-02	 8.63858430257E+01	 9.98049208959E-01	-3.11400577591E+00
3.99423164484E-04	 9.97886376072E-01	-3.25999538984E+00	 5.68691163034E-02	 8.62408925214E+01	 5.68691163034E-02	 8.62408925214E+01	 9.97886376072E-01	-3.25999538984E+00
4.18235326755E-04	 9.97711233454E-01	-3.41141472938E+00	 5.95074901345E-02	 8.60910260047E+01	 5.95074901345E-02	 8.60910260047E+01	 9.97711233454E-01	-3.41141472938E+00
4.37933510370E-04	 9.97523362049E-01	-3.57049358629E+00	 6.22788462337E-02	 8.59367823272E+01	 6.22788462337E-02	 8.59367823272E+01	 9.97523362049E-01	-3.57049358629E+00
4.58559445451E-04	 9.97316551984E-01	-3.73765198379E+00	 6.51904504531E-02	 8.57732849416E+01	 6.51904504531E-02	 8.57732849416E+01	 9.97316551984E-01	-3.73765198379E+00
4.80156827539E-04	 9.97090041402E-01	-3.91249281295E+00	 6.82352846522E-02	 8.56010047138E+01	 6.82352846522E-02	 8.56010047138E+01	 9.97090041402E-01	-3.91249281295E+00
5.02771410163E-04	 9.96840012616E-01	-4.09429360012E+00	 7.14006911347E-02	 8.54178997237E+01	 7.14006911347E-02	 8.54178997237E+01	 9.96840012616E-01	-4.09429360012E+00
5.26451101762E-04	 9.96568244136E-01	-4.28489634925E+00	 7.47185699364E-02	 8.52269242446E+01	 7.47185699364E-02	 8.52269242446E+01	 9.96568244136E-01	-4.28489634925E+00
5.51246067188E-04	 9.96272977251E-01	-4.48496092601E+00	 7.82002476679E-02	 8.50278622222E+01	 7.82002476679E-02	 8.50278622222E+01	 9.96272977251E-01	-4.48496092601E+00
5.77208833970E-04	 9.95947738060E-01	-4.69530469787E+00	 8.18597973661E-02	 8.48172890297E+01	 8.18597973661E-02	 8.48172890297E+01	 9.95947738060E-01	-4.69530469787E+00
6.04394403597E-04	 9.95608720442E-01	-4.91258671480E+00	 8.56388059699E-02	 8.46071792737E+01	 8.56388059699E-02	 8.46071792737E+01	 9.95608720442E-01	-4.91258671480E+00
6.32860368034E-04	 9.95218227834E-01	-5.14087597152E+00	 8.96080859918E-02	 8.43737049210E+01	 8.96080859918E-02	 8.43737049210E+01	 9.95218227834E-01	-5.14087597152E+00
6.62667031734E-04	 9.94797585459E-01	-5.38046930498E+00	 9.37723276814E-02	 8.41329166228E+01	 9.37723276814E-02	 8.41329166228E+01	 9.94797585459E-01	-5.38046930498E+00
6.93877539388E-04	 9.94351499694E-01	-5.63228331896E+00	 9.81470772035E-02	 8.38885726464E+01	 9.81470772035E-02	 8.38885726464E+01	 9.94351499694E-01	-5.63228331896E+00
7.26558009694E-04	 9.93848880338E-01	-5.89219066538E+00	 1.02660628260E-01	 8.36233998912E+01	 1.02660628260E-01	 8.36233998912E+01	 9.93848880338E-01	-5.89219066538E+00
7.60777675433E-04	 9.93305234405E-01	-6.16514576982E+00	 1.07398438664E-01	 8.33487106994E+01	 1.07398438664E-01	 8.33487106994E+01	 9.93305234405E-01	-6.16514576982E+00
7.96609030133E-04	 9.92717568796E-01	-6.45189751578E+00	 1.12373031034E-01	 8.30642410863E+01	 1.12373031034E-01	 8.30642410863E+01	 9.92717568796E-01	-6.45189751578E+00
8.34127981644E-04	 9.92082096751E-01	-6.75263812606E+00	 1.17587213910E-01	 8.27693780181E+01	 1.17587213910E-01	 8.27693780181E+01	 9.92082096751E-01	-6.75263812606E+00
8.73414012952E-04	 9.91384223090E-01	-7.06402086537E+00	 1.22982585883E-01	 8.24583781668E+01	 1.22982585883E-01	 8.24583781668E+01	 9.91384223090E-01	-7.06402086537E+00
9.14550350555E-04	 9.90612222078E-01	-7.38912042284E+00	 1.28611854402E-01	 8.21282354077E+01	 1.28611854402E-01	 8.21282354077E+01	 9.90612222078E-01	-7.38912042284E+00
9.57624140782E-04	 9.89777505522E-01	-7.73157803033E+00	 1.34537096009E-01	 8.17864559386E+01	 1.34537096009E-01	 8.17864559386E+01	 9.89777505522E-01	-7.73157803033E+00
1.00272663441E-03	 9.88866818996E-01	-8.09007902570E+00	 1.40734760828E-01	 8.14290177658E+01	 1.40734760828E-01	 8.14290177658E+01	 9.88866818996E-01	-8.09007902570E+00
1.04995337997E-03	 9.87885867038E-01	-8.46299815768E+00	 1.47175770179E-01	 8.10600059720E+01	 1.47175770179E-01	 8.10600059720E+01	 9.87885867038E-01	-8.46299815768E+00
1.09940442617E-03	 9.86780329547E-01	-8.85079258240E+00	 1.53867432394E-01	 8.06606350226E+01	 1.53867432394E-01	 8.06606350226E+01	 9.86780329547E-01	-8.85079258240E+00
1.15118453384E-03	 9.85629256320E-01	-9.25830404720E+00	 1.60891224209E-01	 8.02631419814E+01	 1.60891224209E-01	 8.02631419814E+01	 9.85629256320E-01	-9.25830404720E+00
1.20540339789E-03	 9.84373090864E-01	-9.68399003305E+00	 1.68219580595E-01	 7.98468538579E+01	 1.68219580595E-01	 7.98468538579E+01	 9.84373090864E-01	-9.68399003305E+00
1.26217587966E-03	 9.82968825029E-01	-1.01278530750E+01	 1.75851269604E-01	 7.94000329917E+01	 1.75851269604E-01	 7.94000329917E+01	 9.82968825029E-01	-1.01278530750E+01
1.32162225026E-03	 9.81457115761E-01	-1.05880499665E+01	 1.83752596861E-01	 7.89390613658E+01	 1.83752596861E-01	 7.89390613658E+01	 9.81457115761E-01	-1.05880499665E+01
1.38386844538E-03	 9.79778217144E-01	-1.10717723186E+01	 1.92045235558E-01	 7.84481318511E+01	 1.92045235558E-01	 7.84481318511E+01	 9.79778217144E-01	-1.10717723186E+01
1.44904633206E-03	 9.77970877058E-01	-1.15781201196E+01	 2.00710870503E-01	 7.79419837505E+01	 2.00710870503E-01	 7.79419837505E+01	 9.77970877058E-01	-1.15781201196E+01
1.51729398808E-03	 9.76022523750E-01	-1.21052003377E+01	 2.09714541077E-01	 7.74189516217E+01	 2.09714541077E-01	 7.74189516217E+01	 9.76022523750E-01	-1.21052003377E+01
1.58875599443E-03	 9.73902783321E-01	-1.26504546533E+01	 2.19010123670E-01	 7.68730118608E+01	 2.19010123670E-01	 7.68730118608E+01	 9.73902783321E-01	-1.26504546533E+01
1.66358374162E-03	 9.71595013834E-01	-1.32203011643E+01	 2.28703733053E-01	 7.63029666215E+01	 2.28703733053E-01	 7.63029666215E+01	 9.71595013834E-01	-1.32203011643E+01
1.74193575042E-03	 9.69034585207E-01	-1.38181952960E+01	 2.38850421420E-01	 7.56963040328E+01	 2.38850421420E-01	 7.56963040328E+01	 9.69034585207E-01	-1.38181952960E+01
1.82397800764E-03	 9.66264521300E-01	-1.44384066343E+01	 2.49348378231E-01	 7.50671606423E+01	 2.49348378231E-01	 7.50671606423E+01	 9.66264521300E-01	-1.44384066343E+01
1.90988431781E-03	 9.63315925587E-01	-1.50808604319E+01	 2.60191653394E-01	 7.44250631449E+01	 2.60191653394E-01	 7.44250631449E+01	 9.63315925587E-01	-1.50808604319E+01
1.99983667135E-03	 9.60128847363E-01	-1.57506202007E+01	 2.71460811455E-01	 7.37589754925E+01	 2.71460811455E-01	 7.37589754925E+01	 9.60128847363E-01	-1.57506202007E+01
2.09402563013E-03	 9.56663003595E-01	-1.64503077690E+01	 2.83193853054E-01	 7.30635731204E+01	 2.83193853054E-01	 7.30635731204E+01	 9.56663003595E-01	-1.64503077690E+01
2.19265073117E-03	 9.52867792979E-01	-1.71767351139E+01	 2.95330977825E-01	 7.23323163398E+01	 2.95330977825E-01	 7.23323163398E+01	 9.52867792979E-01	-1.71767351139E+01
2.29592090932E-03	 9.48810938969E-01	-1.79261946047E+01	 3.07802983762E-01	 7.15818482747E+01	 3.07802983762E-01	 7.15818482747E+01	 9.48810938969E-01	-1.79261946047E+01
2.40405493996E-03	 9.44438192020E-01	-1.87039213396E+01	 3.20689609597E-01	 7.08047207251E+01	 3.20689609597E-01	 7.08047207251E+01	 9.44438192020E-01	-1.87039213396E+01
2.51728190239E-03	 9.39728721683E-01	-1.95142658054E+01	 3.34053537241E-01	 7.00003999089E+01	 3.34053537241E-01	 7.00003999089E+01	 9.39728721683E-01	-1.95142658054E+01
2.63584166516E-03	 9.34558324627E-01	-2.03571328473E+01	 3.47883500454E-01	 6.91513696892E+01	 3.47883500454E-01	 6.91513696892E+01	 9.34558324627E-01	-2.03571328473E+01
2.75998539425E-03	 9.29093200856E-01	-2.12200415955E+01	 3.61963976954E-01	 6.82886080051E+01	 3.61963976954E-01	 6.82886080051E+01	 9.29093200856E-01	-2.12200415955E+01
2.88997608512E-03	 9.23225661031E-01	-2.21135700976E+01	 3.76457412904E-01	 6.73972867129E+01	 3.76457412904E-01	 6.73972867129E+01	 9.23225661031E-01	-2.21135700976E+01
3.02608911988E-03	 9.16892347430E-01	-2.30410856624E+01	 3.91405287160E-01	 6.64711420584E+01	 3.91405287160E-01	 6.64711420584E+01	 9.16892347430E-01	-2.30410856624E+01
3.16861285067E-03	 9.10068446937E-01	-2.39995771182E+01	 4.06744787836E-01	 6.55102076966E+01	 4.06744787836E-01	 6.55102076966E+01	 9.10068446937E-01	-2.39995771182E+01
3.31784921055E-03	 9.02843040366E-01	-2.49831357841E+01	 4.22366733966E-01	 6.45299823290E+01	 4.22366733966E-01	 6.45299823290E+01	 9.02843040366E-01	-2.49831357841E+01
3.47411435310E-03	 8.95100020295E-01	-2.59922034823E+01	 4.38264914499E-01	 6.35170613173E+01	 4.38264914499E-01	 6.35170613173E+01	 8.95100020295E-01	-2.59922034823E+01
3.63773932222E-03	 8.86842449300E-01	-2.70374879123E+01	 4.54589823376E-01	 6.24751353470E+01	 4.54589823376E-01	 6.24751353470E+01	 8.86842449300E-01	-2.70374879123E+01
3.80907075343E-03	 8.78005766053E-01	-2.81178474591E+01	 4.71303395578E-01	 6.13989913358E+01	 4.71303395578E-01	 6.13989913358E+01	 8.78005766053E-01	-2.81178474591E+01
3.98847160817E-03	 8.68666789712E-01	-2.92130661346E+01	 4.88076306439E-01	 6.03004584375E+01	 4.88076306439E-01	 6.03004584375E+01	 8.68666789712E-01	-2.92130661346E+01
4.17632194279E-03	 8.58827045394E-01	-3.03350622495E+01	 5.05073847900E-01	 5.91817216295E+01	 5.05073847900E-01	 5.91817216295E+01	 8.58827045394E-01	-3.03350622495E+01
4.37301971364E-03	 8.48365333827E-01	-3.14850011709E+01	 5.22293975209E-01	 5.80310415987E+01	 5.22293975209E-01	 5.80310415987E+01	 8.48365333827E-01	-3.14850011709E+01
4.57898162016E-03	 8.37305485668E-01	-3.26650348857E+01	 5.39745733235E-01	 5.68535729426E+01	 5.39745733235E-01	 5.68535729426E+01	 8.37305485668E-01	-3.26650348857E+01
4.79464398762E-03	 8.25749690125E-01	-3.38577026499E+01	 5.57151825326E-01	 5.56616204318E+01	 5.57151825326E-01	 5.56616204318E+01	 8.25749690125E-01	-3.38577026499E+01
5.02046369149E-03	 8.13641032852E-01	-3.50692472777E+01	 5.74586232069E-01	 5.44503930497E+01	 5.74586232069E-01	 5.44503930497E+01	 8.13641032852E-01	-3.50692472777E+01
5.25691912531E-03	 8.00942235796E-01	-3.63045792915E+01	 5.92098187168E-01	 5.32175074887E+01	 5.92098187168E-01	 5.32175074887E+01	 8.00942235796E-01	-3.63045792915E+01
5.50451121415E-03	 7.87582782515E-01	-3.75600956130E+01	 6.09614814404E-01	 5.19575946013E+01	 6.09614814404E-01	 5.19575946013E+01	 7.87582782515E-01	-3.75600956130E+01
5.76376447582E-03	 7.73712578715E-01	-3.88275964094E+01	 6.27001705093E-01	 5.06859338465E+01	 6.27001705093E-01	 5.06859338465E+01	 7.73712578715E-01	-3.88275964094E+01
6.03522813203E-03	 7.59474867408E-01	-4.00984884120E+01	 6.44126620661E-01	 4.94155189879E+01	 6.44126620661E-01	 4.94155189879E+01	 7.59474867408E-01	-4.00984884120E+01
6.31947727192E-03	 7.44692417192E-01	-4.13847418826E+01	 6.61135756630E-01	 4.81303976509E+01	 6.61135756630E-01	 4.81303976509E+01	 7.44692417192E-01	-4.13847418826E+01
6.61711407037E-03	 7.29347031387E-01	-4.26804008944E+01	 6.77933045623E-01	 4.68294462502E+01	 6.77933045623E-01	 4.68294462502E+01	 7.29347031387E-01	-4.26804008944E+01
6.92876906367E-03	 7.13654195149E-01	-4.39841633350E+01	 6.94484389123E-01	 4.55309233908E+01	 6.94484389123E-01	 4.55309233908E+01	 7.13654195149E-01	-4.39841633350E+01
7.25510248534E-03	 6.97646533209E-01	-4.52770102967E+01	 7.10542797677E-01	 4.42364773670E+01	 7.10542797677E-01	 4.42364773670E+01	 6.97646533209E-01	-4.52770102967E+01
7.59680566477E-03	 6.81240531964E-01	-4.65701471381E+01	 7.26243261852E-01	 4.29386998468E+01	 7.26243261852E-01	 4.29386998468E+01	 6.81240531964E-01	-4.65701471381E+01
7.95460249181E-03	 6.64496486586E-01	-4.78671971820E+01	 7.41619115846E-01	 4.16418383771E+01	 7.41619115846E-01	 4.16418383771E+01	 6.64496486586E-01	-4.78671971820E+01
8.32925095033E-03	 6.47442553432E-01	-4.91587559508E+01	 7.56552617830E-01	 4.03472486191E+01	 7.56552617830E-01	 4.03472486191E+01	 6.47442553432E-01	-4.91587559508E+01
8.72154472395E-03	 6.30380444824E-01	-5.04329291954E+01	 7.70907715787E-01	 3.90764911946E+01	 7.70907715787E-01	 3.90764911946E+01	 6.30380444824E-01	-5.04329291954E+01
9.13231487747E-03	 6.13066449190E-01	-5.17045359521E+01	 7.84853611092E-01	 3.78099628179E+01	 7.84853611092E-01	 3.78099628179E+01	 6.13066449190E-01	-5.17045359521E+01
9.56243161745E-03	 5.95552630072E-01	-5.29593732651E+01	 7.98237788051E-01	 3.65504836308E+01	 7.98237788051E-01	 3.65504836308E+01	 5.95552630072E-01	-5.29593732651E+01
1.00128061357E-02	 5.78022322403E-01	-5.42044613298E+01	 8.11138476333E-01	 3.53101066141E+01	 8.11138476333E-01	 3.53101066141E+01	 5.78022322403E-01	-5.42044613298E+01
1.04843925397E-02	 5.60577821874E-01	-5.54149662508E+01	 8.23314859690E-01	 3.40943450522E+01	 8.23314859690E-01	 3.40943450522E+01	 5.60577821874E-01	-5.54149662508E+01
1.09781898737E-02	 5.43141006276E-01	-5.66124955818E+01	 8.34998575656E-01	 3.28963561159E+01	 8.34998575656E-01	 3.28963561159E+01	 5.43141006276E-01	-5.66124955818E+01
1.14952442353E-02	 5.25753180933E-01	-5.77947248832E+01	 8.46174742643E-01	 3.17176785410E+01	 8.46174742643E-01	 3.17176785410E+01	 5.25753180933E-01	-5.77947248832E+01
1.20366509917E-02	 5.08452362779E-01	-5.89557547902E+01	 8.56799973091E-01	 3.05595869233E+01	 8.56799973091E-01	 3.05595869233E+01	 5.08452362779E-01	-5.89557547902E+01
1.26035570997E-02	 4.91364940167E-01	-6.00781665690E+01	 8.66738774958E-01	 2.94291395698E+01	 8.66738774958E-01	 2.94291395698E+01	 4.91364940167E-01	-6.00781665690E+01
1.31971635363E-02	 4.74528067866E-01	-6.11769197781E+01	 8.76145323629E-01	 2.83274714940E+01	 8.76145323629E-01	 2.83274714940E+01	 4.74528067866E-01	-6.11769197781E+01
1.38187278421E-02	 4.57943466868E-01	-6.22516697509E+01	 8.85034228287E-01	 2.72533813518E+01	 8.85034228287E-01	 2.72533813518E+01	 4.57943466868E-01	-6.22516697509E+01
1.44695667859E-02	 4.41529520734E-01	-6.33050326916E+01	 8.93444127851E-01	 2.62004612542E+01	 8.93444127851E-01	 2.62004612542E+01	 4.41529520734E-01	-6.33050326916E+01
1.51510591543E-02	 4.25485621898E-01	-6.43204960537E+01	 9.01266290602E-01	 2.51803834335E+01	 9.01266290602E-01	 2.51803834335E+01	 4.25485621898E-01	-6.43204960537E+01
1.58646486722E-02	 4.09808967903E-01	-6.53087646657E+01	 9.08606599907E-01	 2.41918573273E+01	 9.08606599907E-01	 2.41918573273E+01	 4.09808967903E-01	-6.53087646657E+01
1.66118470616E-02	 3.94435595492E-01	-6.62727242082E+01	 9.15505642831E-01	 2.32298514323E+01	 9.15505642831E-01	 2.32298514323E+01	 3.94435595492E-01	-6.62727242082E+01
1.73942372440E-02	 3.79367492013E-01	-6.72049826723E+01	 9.21932150319E-01	 2.22936096085E+01	 9.21932150319E-01	 2.22936096085E+01	 3.79367492013E-01	-6.72049826723E+01
1.82134766941E-02	 3.64776667633E-01	-6.81048794499E+01	 9.27903650404E-01	 2.13929770487E+01	 9.27903650404E-01	 2.13929770487E+01	 3.64776667633E-01	-6.81048794499E+01
1.90713009505E-02	 3.50618251293E-01	-6.89761158304E+01	 9.33466438742E-01	 2.05243194289E+01	 9.33466438742E-01	 2.05243194289E+01	 3.50618251293E-01	-6.89761158304E+01
1.99695272931E-02	 3.36821236030E-01	-6.98221159490E+01	 9.38661312788E-01	 1.96825585816E+01	 9.38661312788E-01	 1.96825585816E+01	 3.36821236030E-01	-6.98221159490E+01
2.09100585925E-02	 3.23362444531E-01	-7.06397787518E+01	 9.43488187412E-01	 1.88656642975E+01	 9.43488187412E-01	 1.88656642975E+01	 3.23362444531E-01	-7.06397787518E+01
2.18948873413E-02	 3.10327090572E-01	-7.14173462842E+01	 9.47901667752E-01	 1.80782187130E+01	 9.47901667752E-01	 1.80782187130E+01	 3.10327090572E-01	-7.14173462842E+01
2.29260998752E-02	 2.97780043749E-01	-7.21710074795E+01	 9.52011617207E-01	 1.73236208649E+01	 9.52011617207E-01	 1.73236208649E+01	 2.97780043749E-01	-7.21710074795E+01
2.40058807929E-02	 2.85618061297E-01	-7.28962537385E+01	 9.55811447470E-01	 1.65951237939E+01	 9.55811447470E-01	 1.65951237939E+01	 2.85618061297E-01	-7.28962537385E+01
2.51365175838E-02	 2.73836915046E-01	-7.36031922053E+01	 9.59366927260E-01	 1.58920809293E+01	 9.59366927260E-01	 1.58920809293E+01	 2.73836915046E-01	-7.36031922053E+01
2.63204054745E-02	 2.62460370112E-01	-7.42803495880E+01	 9.62636148958E-01	 1.52154987321E+01	 9.62636148958E-01	 1.52154987321E+01	 2.62460370112E-01	-7.42803495880E+01
2.75600525026E-02	 2.51576267818E-01	-7.49235439406E+01	 9.65617285415E-01	 1.45702259046E+01	 9.65617285415E-01	 1.45702259046E+01	 2.51576267818E-01	-7.49235439406E+01
2.88580848301E-02	 2.41023849902E-01	-7.55350842219E+01	 9.68340429062E-01	 1.39463939958E+01	 9.68340429062E-01	 1.39463939958E+01	 2.41023849902E-01	-7.55350842219E+01
3.02172523068E-02	 2.30833072930E-01	-7.61354490048E+01	 9.70904755168E-01	 1.33455655582E+01	 9.70904755168E-01	 1.33455655582E+01	 2.30833072930E-01	-7.61354490048E+01
3.16404342960E-02	 2.20998077001E-01	-7.67117156516E+01	 9.73266154231E-01	 1.27671245214E+01	 9.73266154231E-01	 1.27671245214E+01	 2.20998077001E-01	-7.67117156516E+01
3.31306457740E-02	 2.11673125666E-01	-7.72602217176E+01	 9.75421829572E-01	 1.22199089227E+01	 9.75421829572E-01	 1.22199089227E+01	 2.11673125666E-01	-7.72602217176E+01
3.46910437174E-02	 2.02634108469E-01	-7.77834056988E+01	 9.77395844578E-01	 1.16905372332E+01	 9.77395844578E-01	 1.16905372332E+01	 2.02634108469E-01	-7.77834056988E+01
3.63249337913E-02	 1.93936054498E-01	-7.82967142150E+01	 9.79251691853E-01	 1.11821089686E+01	 9.79251691853E-01	 1.11821089686E+01	 1.93936054498E-01	-7.82967142150E+01
3.80357773520E-02	 1.85534035256E-01	-7.87823063589E+01	 9.80936444280E-01	 1.06918137348E+01	 9.80936444280E-01	 1.06918137348E+01	 1.85534035256E-01	-7.87823063589E+01
3.98271987798E-02	 1.77574994619E-01	-7.92446701716E+01	 9.82474636961E-01	 1.02281041489E+01	 9.82474636961E-01	 1.02281041489E+01	 1.77574994619E-01	-7.92446701716E+01
4.17029931574E-02	 1.69905888361E-01	-7.96893995653E+01	 9.83893824178E-01	 9.78192673218E+00	 9.83893824178E-01	 9.78192673218E+00	 1.69905888361E-01	-7.96893995653E+01
4.36671343094E-02	 1.62526801556E-01	-8.01139166088E+01	 9.85193669371E-01	 9.35318316179E+00	 9.85193669371E-01	 9.35318316179E+00	 1.62526801556E-01	-8.01139166088E+01
4.57237832210E-02	 1.55424958679E-01	-8.05240810361E+01	 9.86397862966E-01	 8.94105048912E+00	 9.86397862966E-01	 8.94105048912E+00	 1.55424958679E-01	-8.05240810361E+01
4.78772968527E-02	 1.48667449606E-01	-8.09146409885E+01	 9.87497403464E-01	 8.54933426267E+00	 9.87497403464E-01	 8.54933426267E+00	 1.48667449606E-01	-8.09146409885E+01
5.01322373708E-02	 1.42184699194E-01	-8.12874046640E+01	 9.88504298222E-01	 8.17392142312E+00	 9.88504298222E-01	 8.17392142312E+00	 1.42184699194E-01	-8.12874046640E+01
5.24933818117E-02	 1.35954509171E-01	-8.16455901200E+01	 9.89432354734E-01	 7.81346771921E+00	 9.89432354734E-01	 7.81346771921E+00	 1.35954509171E-01	-8.16455901200E+01
5.49657322024E-02	 1.29969624518E-01	-8.19930617554E+01	 9.90295098014E-01	 7.46750417740E+00	 9.90295098014E-01	 7.46750417740E+00	 1.29969624518E-01	-8.19930617554E+01
5.75545261569E-02	 1.24274136591E-01	-8.23197589805E+01	 9.91073644739E-01	 7.13851928543E+00	 9.91073644739E-01	 7.13851928543E+00	 1.24274136591E-01	-8.23197589805E+01
6.02652479720E-02	 1.18816648186E-01	-8.26297503569E+01	 9.91783060582E-01	 6.82350074854E+00	 9.91783060582E-01	 6.82350074854E+00	 1.18816648186E-01	-8.26297503569E+01
6.31036402460E-02	 1.13582626615E-01	-8.29260776668E+01	 9.92434206709E-01	 6.52157550716E+00	 9.92434206709E-01	 6.52157550716E+00	 1.13582626615E-01	-8.29260776668E+01
6.60757160435E-02	 1.08555786087E-01	-8.32172003105E+01	 9.93046930910E-01	 6.23178032246E+00	 9.93046930910E-01	 6.23178032246E+00	 1.08555786087E-01	-8.32172003105E+01
6.91877716349E-02	 1.03768196552E-01	-8.34873029688E+01	 9.93593657918E-01	 5.95591949754E+00	 9.93593657918E-01	 5.95591949754E+00	 1.03768196552E-01	-8.34873029688E+01
7.24463998338E-02	 9.91981082354E-02	-8.37506292578E+01	 9.94104448521E-01	 5.69272630918E+00	 9.94104448521E-01	 5.69272630918E+00	 9.91981082354E-02	-8.37506292578E+01
7.58585039649E-02	 9.48087995694E-02	-8.39962362505E+01	 9.94563162680E-01	 5.44005106380E+00	 9.94563162680E-01	 5.44005106380E+00	 9.48087995694E-02	-8.39962362505E+01
7.94313124874E-02	 9.05982725434E-02	-8.42353226516E+01	 9.94991524456E-01	 5.19777105744E+00	 9.94991524456E-01	 5.19777105744E+00	 9.05982725434E-02	-8.42353226516E+01
8.31723943092E-02	 8.65855921642E-02	-8.44651510560E+01	 9.95386609602E-01	 4.96696422066E+00	 9.95386609602E-01	 4.96696422066E+00	 8.65855921642E-02	-8.44651510560E+01
8.70896748209E-02	 8.27586072828E-02	-8.46730813236E+01	 9.95732210822E-01	 4.74690453217E+00	 9.95732210822E-01	 4.74690453217E+00	 8.27586072828E-02	-8.46730813236E+01
9.11914526857E-02	 7.90924907030E-02	-8.48799531680E+01	 9.96061621132E-01	 4.53616794926E+00	 9.96061621132E-01	 4.53616794926E+00	 7.90924907030E-02	-8.48799531680E+01
9.54864174202E-02	 7.55681754586E-02	-8.50851947464E+01	 9.96374445947E-01	 4.33364564220E+00	 9.96374445947E-01	 4.33364564220E+00	 7.55681754586E-02	-8.50851947464E+01
9.99836678023E-02	 7.22056768322E-02	-8.52699804699E+01	 9.96647079983E-01	 4.14046430507E+00	 9.96647079983E-01	 4.14046430507E+00	 7.22056768322E-02	-8.52699804699E+01
1.04692731147E-01	 6.90099026998E-02	-8.54488983051E+01	 9.96900567994E-01	 3.95690816358E+00	 9.96900567994E-01	 3.95690816358E+00	 6.90099026998E-02	-8.54488983051E+01
1.09623583491E-01	 6.59449824687E-02	-8.56202865264E+01	 9.97134309724E-01	 3.78090627558E+00	 9.97134309724E-01	 3.78090627558E+00	 6.59449824687E-02	-8.56202865264E+01
1.14786670725E-01	 6.30086028743E-02	-8.57765974819E+01	 9.97341204517E-01	 3.61231430862E+00	 9.97341204517E-01	 3.61231430862E+00	 6.30086028743E-02	-8.57765974819E+01
1.20192930722E-01	 6.01931808695E-02	-8.59368665705E+01	 9.97543566531E-01	 3.45070388329E+00	 9.97543566531E-01	 3.45070388329E+00	 6.01931808695E-02	-8.59368665705E+01
1.25853816513E-01	 5.75253887362E-02	-8.60806458515E+01	 9.97719993437E-01	 3.29758812725E+00	 9.97719993437E-01	 3.29758812725E+00	 5.75253887362E-02	-8.60806458515E+01
1.31781320547E-01	 5.49673027722E-02	-8.62221680140E+01	 9.97886792446E-01	 3.15079366969E+00	 9.97886792446E-01	 3.15079366969E+00	 5.49673027722E-02	-8.62221680140E+01
1.37988000096E-01	 5.25137253413E-02	-8.63607129531E+01	 9.98043631673E-01	 3.01001773054E+00	 9.98043631673E-01	 3.01001773054E+00	 5.25137253413E-02	-8.63607129531E+01
1.44487003859E-01	 5.01619852255E-02	-8.64865621956E+01	 9.98182401952E-01	 2.87509811866E+00	 9.98182401952E-01	 2.87509811866E+00	 5.01619852255E-02	-8.64865621956E+01
1.51292099818E-01	 4.79373767489E-02	-8.66025115359E+01	 9.98306668003E-01	 2.74748545706E+00	 9.98306668003E-01	 2.74748545706E+00	 4.79373767489E-02	-8.66025115359E+01
1.58417704402E-01	 4.58036236719E-02	-8.67183772928E+01	 9.98425772872E-01	 2.62510036355E+00	 9.98425772872E-01	 2.62510036355E+00	 4.58036236719E-02	-8.67183772928E+01
1.65878913032E-01	 4.37569680567E-02	-8.68253307454E+01	 9.98532995510E-01	 2.50772031005E+00	 9.98532995510E-01	 2.50772031005E+00	 4.37569680567E-02	-8.68253307454E+01
1.73691532095E-01	 4.17977106833E-02	-8.69332385626E+01	 9.98636436760E-01	 2.39536571621E+00	 9.98636436760E-01	 2.39536571621E+00	 4.17977106833E-02	-8.69332385626E+01
1.81872112435E-01	 3.99396456130E-02	-8.70298262373E+01	 9.98727261181E-01	 2.28882002460E+00	 9.98727261181E-01	 2.28882002460E+00	 3.99396456130E-02	-8.70298262373E+01
1.90437984412E-01	 3.81623519937E-02	-8.71233157929E+01	 9.98812241540E-01	 2.18691422434E+00	 9.98812241540E-01	 2.18691422434E+00	 3.81623519937E-02	-8.71233157929E+01
1.99407294617E-01	 3.64562168632E-02	-8.72056664832E+01	 9.98886631458E-01	 2.08909199063E+00	 9.98886631458E-01	 2.08909199063E+00	 3.64562168632E-02	-8.72056664832E+01
2.08799044314E-01	 3.48211308915E-02	-8.72938829866E+01	 9.98961703224E-01	 1.99535363658E+00	 9.98961703224E-01	 1.99535363658E+00	 3.48211308915E-02	-8.72938829866E+01
2.18633129697E-01	 3.32715348802E-02	-8.73737544479E+01	 9.99028504486E-01	 1.90651993256E+00	 9.99028504486E-01	 1.90651993256E+00	 3.32715348802E-02	-8.73737544479E+01
2.28930384036E-01	 3.17916460950E-02	-8.74438344012E+01	 9.99087071324E-01	 1.82168438441E+00	 9.99087071324E-01	 1.82168438441E+00	 3.17916460950E-02	-8.74438344012E+01
2.39712621813E-01	 3.03721393043E-02	-8.75154388369E+01	 9.99144229433E-01	 1.74031617813E+00	 9.99144229433E-01	 1.74031617813E+00	 3.03721393043E-02	-8.75154388369E+01
2.51002684936E-01	 2.90107490095E-02	-8.75876723335E+01	 9.99199410826E-01	 1.66228424337E+00	 9.99199410826E-01	 1.66228424337E+00	 2.90107490095E-02	-8.75876723335E+01
2.62824491128E-01	 2.77151706942E-02	-8.76492727486E+01	 9.99247004733E-01	 1.58802492751E+00	 9.99247004733E-01	 1.58802492751E+00	 2.77151706942E-02	-8.76492727486E+01
2.75203084598E-01	 2.64807007453E-02	-8.77069854057E+01	 9.99290870225E-01	 1.51727065778E+00	 9.99290870225E-01	 1.51727065778E+00	 2.64807007453E-02	-8.77069854057E+01
2.88164689095E-01	 2.52970326453E-02	-8.77646376635E+01	 9.99333048497E-01	 1.44943143777E+00	 9.99333048497E-01	 1.44943143777E+00	 2.52970326453E-02	-8.77646376635E+01
3.01736763461E-01	 2.41650195826E-02	-8.78187018185E+01	 9.99372016644E-01	 1.38455451722E+00	 9.99372016644E-01	 1.38455451722E+00	 2.41650195826E-02	-8.78187018185E+01
3.15948059804E-01	 2.30837860953E-02	-8.78721890368E+01	 9.99409183445E-01	 1.32259036231E+00	 9.99409183445E-01	 1.32259036231E+00	 2.30837860953E-02	-8.78721890368E+01
3.30828684411E-01	 2.20560201024E-02	-8.79193120386E+01	 9.99442293343E-01	 1.26369084362E+00	 9.99442293343E-01	 1.26369084362E+00	 2.20560201024E-02	-8.79193120386E+01
3.46410161522E-01	 2.10713936442E-02	-8.79616320223E+01	 9.99472379945E-01	 1.20726424337E+00	 9.99472379945E-01	 1.20726424337E+00	 2.10713936442E-02	-8.79616320223E+01
3.62725500115E-01	 2.01259519304E-02	-8.80040104967E+01	 9.99501424976E-01	 1.15308515782E+00	 9.99501424976E-01	 1.15308515782E+00	 2.01259519304E-02	-8.80040104967E+01
3.79809263839E-01	 1.92239619295E-02	-8.80406157224E+01	 9.99527381387E-01	 1.10139622111E+00	 9.99527381387E-01	 1.10139622111E+00	 1.92239619295E-02	-8.80406157224E+01
3.97697644229E-01	 1.83679024771E-02	-8.80765227066E+01	 9.99552076349E-01	 1.05234081704E+00	 9.99552076349E-01	 1.05234081704E+00	 1.83679024771E-02	-8.80765227066E+01
4.16428537385E-01	 1.75466806989E-02	-8.81111603121E+01	 9.99575505523E-01	 1.00528278904E+00	 9.99575505523E-01	 1.00528278904E+00	 1.75466806989E-02	-8.81111603121E+01
4.36041624245E-01	 1.67611990860E-02	-8.81369994107E+01	 9.99595484437E-01	 9.60271727371E-01	 9.99595484437E-01	 9.60271727371E-01	 1.67611990860E-02	-8.81369994107E+01
4.56578454658E-01	 1.60081445707E-02	-8.81670910408E+01	 9.99616038688E-01	 9.17121127756E-01	 9.99616038688E-01	 9.17121127756E-01	 1.60081445707E-02	-8.81670910408E+01
4.78082535397E-01	 1.52940661839E-02	-8.81851299820E+01	 9.99632521176E-01	 8.76202001671E-01	 9.99632521176E-01	 8.76202001671E-01	 1.52940661839E-02	-8.81851299820E+01
5.00599422333E-01	 1.46110899587E-02	-8.82096006937E+01	 9.99650182449E-01	 8.37067685836E-01	 9.99650182449E-01	 8.37067685836E-01	 1.46110899587E-02	-8.82096006937E+01
5.24176816943E-01	 1.39549518823E-02	-8.82286758447E+01	 9.99665959811E-01	 7.99470770112E-01	 9.99665959811E-01	 7.99470770112E-01	 1.39549518823E-02	-8.82286758447E+01
5.48864667362E-01	 1.33252359851E-02	-8.82376191024E+01	 9.99678918452E-01	 7.63386320651E-01	 9.99678918452E-01	 7.63386320651E-01	 1.33252359851E-02	-8.82376191024E+01
5.74715274199E-01	 1.27310839887E-02	-8.82647095615E+01	 9.99695472448E-01	 7.29344656246E-01	 9.99695472448E-01	 7.29344656246E-01	 1.27310839887E-02	-8.82647095615E+01
6.01783401336E-01	 1.21605512486E-02	-8.82681073690E+01	 9.99706372604E-01	 6.96651699116E-01	 9.99706372604E-01	 6.96651699116E-01	 1.21605512486E-02	-8.82681073690E+01
6.30126391938E-01	 1.16135594649E-02	-8.82780945236E+01	 9.99718428903E-01	 6.65309753027E-01	 9.99718428903E-01	 6.65309753027E-01	 1.16135594649E-02	-8.82780945236E+01
6.59804289942E-01	 1.10920396448E-02	-8.82802230829E+01	 9.99728593725E-01	 6.35426272116E-01	 9.99728593725E-01	 6.35426272116E-01	 1.10920396448E-02	-8.82802230829E+01
6.90879967251E-01	 1.05934717910E-02	-8.82799056863E+01	 9.99738094403E-01	 6.06858006899E-01	 9.99738094403E-01	 6.06858006899E-01	 1.05934717910E-02	-8.82799056863E+01
7.23419256928E-01	 1.01184899017E-02	-8.82851682241E+01	 9.99748364525E-01	 5.79642868791E-01	 9.99748364525E-01	 5.79642868791E-01	 1.01184899017E-02	-8.82851682241E+01
7.57491092668E-01	 9.66290648422E-03	-8.82980849308E+01	 9.99759672027E-01	 5.53541169702E-01	 9.99759672027E-01	 5.53541169702E-01	 9.66290648422E-03	-8.82980849308E+01
7.93167654822E-01	 9.22468376494E-03	-8.83143626559E+01	 9.99771170888E-01	 5.28435142722E-01	 9.99771170888E-01	 5.28435142722E-01	 9.22468376494E-03	-8.83143626559E+01
8.30524523318E-01	 8.81165797304E-03	-8.82968048755E+01	 9.99776897805E-01	 5.04766905135E-01	 9.99776897805E-01	 5.04766905135E-01	 8.81165797304E-03	-8.82968048755E+01
8.69640837772E-01	 8.41769469151E-03	-8.82948769967E+01	 9.99784931958E-01	 4.82194214433E-01	 9.99784931958E-01	 4.82194214433E-01	 8.41769469151E-03	-8.82948769967E+01
9.10599465141E-01	 8.03726793807E-03	-8.82725228513E+01	 9.99789988551E-01	 4.60393883461E-01	 9.99789988551E-01	 4.60393883461E-01	 8.03726793807E-03	-8.82725228513E+01
9.53487175281E-01	 7.67299580360E-03	-8.82620456321E+01	 9.99796707277E-01	 4.39521702365E-01	 9.99796707277E-01	 4.39521702365E-01	 7.67299580360E-03	-8.82620456321E+01
9.98394824759E-01	 7.32350860119E-03	-8.82546211337E+01	 9.99803738961E-01	 4.19497536287E-01	 9.99803738961E-01	 4.19497536287E-01	 7.32350860119E-03	-8.82546211337E+01
1.04541754934E+00	 6.99459208981E-03	-8.82430572087E+01	 9.99809992495E-01	 4.00651593129E-01	 9.99809992495E-01	 4.00651593129E-01	 6.99459208981E-03	-8.82430572087E+01
1.09465496551E+00	 6.67807502357E-03	-8.82378165832E+01	 9.99816923738E-01	 3.82517431660E-01	 9.99816923738E-01	 3.82517431660E-01	 6.67807502357E-03	-8.82378165832E+01
1.14621138154E+00	 6.37550318450E-03	-8.82148124226E+01	 9.99821695653E-01	 3.65179715701E-01	 9.99821695653E-01	 3.65179715701E-01	 6.37550318450E-03	-8.82148124226E+01
1.20019601844E+00	 6.08309353165E-03	-8.82175030657E+01	 9.99829270246E-01	 3.48428566921E-01	 9.99829270246E-01	 3.48428566921E-01	 6.08309353165E-03	-8.82175030657E+01
1.25672324135E+00	 5.80824816059E-03	-8.81808063493E+01	 9.99832467608E-01	 3.32677978050E-01	 9.99832467608E-01	 3.32677978050E-01	 5.80824816059E-03	-8.81808063493E+01
1.31591280182E+00	 5.54523426866E-03	-8.81609141907E+01	 9.99837400656E-01	 3.17608132436E-01	 9.99837400656E-01	 3.17608132436E-01	 5.54523426866E-03	-8.81609141907E+01
1.37789009148E+00	 5.29071531514E-03	-8.81718184757E+01	 9.99845197479E-01	 3.03029681274E-01	 9.99845197479E-01	 3.03029681274E-01	 5.29071531514E-03	-8.81718184757E+01
1.44278640771E+00	 5.04855739075E-03	-8.81383881068E+01	 9.99848727409E-01	 2.89153328943E-01	 9.99848727409E-01	 2.89153328943E-01	 5.04855739075E-03	-8.81383881068E+01
1.51073923177E+00	 4.81617943021E-03	-8.80864396229E+01	 9.99850766139E-01	 2.75835099813E-01	 9.99850766139E-01	 2.75835099813E-01	 4.81617943021E-03	-8.80864396229E+01
1.58189252007E+00	 4.59270077415E-03	-8.80392854384E+01	 9.99853399910E-01	 2.63027790296E-01	 9.99853399910E-01	 2.63027790296E-01	 4.59270077415E-03	-8.80392854384E+01
1.65639700911E+00	 4.37861610654E-03	-8.79897741936E+01	 9.99855983280E-01	 2.50758743237E-01	 9.99855983280E-01	 2.50758743237E-01	 4.37861610654E-03	-8.79897741936E+01
1.73441053484E+00	 4.17375602256E-03	-8.79452083084E+01	 9.99859049356E-01	 2.39019220772E-01	 9.99859049356E-01	 2.39019220772E-01	 4.17375602256E-03	-8.79452083084E+01
1.81609836701E+00	 3.98080030752E-03	-8.78526905408E+01	 9.99858757412E-01	 2.27955694270E-01	 9.99858757412E-01	 2.27955694270E-01	 3.98080030752E-03	-8.78526905408E+01
1.90163355930E+00	 3.79474820599E-03	-8.78108569963E+01	 9.99862237039E-01	 2.17294831216E-01	 9.99862237039E-01	 2.17294831216E-01	 3.79474820599E-03	-8.78108569963E+01
1.99119731593E+00	 3.61585477364E-03	-8.77924368591E+01	 9.99867246702E-01	 2.07047399067E-01	 9.99867246702E-01	 2.07047399067E-01	 3.61585477364E-03	-8.77924368591E+01
2.08497937553E+00	 3.44644844896E-03	-8.77209234494E+01	 9.99868875832E-01	 1.97337016654E-01	 9.99868875832E-01	 1.97337016654E-01	 3.44644844896E-03	-8.77209234494E+01
2.18317841312E+00	 3.28078132741E-03	-8.76244405940E+01	 9.99869386634E-01	 1.87838248920E-01	 9.99869386634E-01	 1.87838248920E-01	 3.28078132741E-03	-8.76244405940E+01
2.28600246096E+00	 3.12553651875E-03	-8.75947757523E+01	 9.99873707893E-01	 1.78945173333E-01	 9.99873707893E-01	 1.78945173333E-01	 3.12553651875E-03	-8.75947757523E+01
2.39366934929E+00	 2.97309291256E-03	-8.75253227359E+01	 9.99876040232E-01	 1.70208161278E-01	 9.99876040232E-01	 1.70208161278E-01	 2.97309291256E-03	-8.75253227359E+01
2.50640716778E+00	 2.83116951798E-03	-8.74814527465E+01	 9.99879591030E-01	 1.62077105325E-01	 9.99879591030E-01	 1.62077105325E-01	 2.83116951798E-03	-8.74814527465E+01
2.62445474876E+00	 2.69167277694E-03	-8.73019946641E+01	 9.99876913428E-01	 1.54069687195E-01	 9.99876913428E-01	 1.54069687195E-01	 2.69167277694E-03	-8.73019946641E+01
2.74806217315E+00	 2.55954544911E-03	-8.72304566228E+01	 9.99879594148E-01	 1.46497656546E-01	 9.99879594148E-01	 1.46497656546E-01	 2.55954544911E-03	-8.72304566228E+01
2.87749130027E+00	 2.43040331932E-03	-8.71173422517E+01	 9.99880719763E-01	 1.39092374456E-01	 9.99880719763E-01	 1.39092374456E-01	 2.43040331932E-03	-8.71173422517E+01
3.01301632257E+00	 2.30753246148E-03	-8.69661672223E+01	 9.99880527604E-01	 1.32042462756E-01	 9.99880527604E-01	 1.32042462756E-01	 2.30753246148E-03	-8.69661672223E+01
3.15492434650E+00	 2.19315754060E-03	-8.68379424284E+01	 9.99881422701E-01	 1.25482336645E-01	 9.99881422701E-01	 1.25482336645E-01	 2.19315754060E-03	-8.68379424284E+01
3.30351600075E+00	 2.08131609422E-03	-8.67265950300E+01	 9.99883314692E-01	 1.19070041539E-01	 9.99883314692E-01	 1.19070041539E-01	 2.08131609422E-03	-8.67265950300E+01
3.45910607312E+00	 1.97252721022E-03	-8.65661630722E+01	 9.99883792408E-01	 1.12827760222E-01	 9.99883792408E-01	 1.12827760222E-01	 1.97252721022E-03	-8.65661630722E+01
3.62202417738E+00	 1.86950045680E-03	-8.64658604707E+01	 9.99886498964E-01	 1.06922978454E-01	 9.99886498964E-01	 1.06922978454E-01	 1.86950045680E-03	-8.64658604707E+01
3.79261545157E+00	 1.76851446262E-03	-8.62318151705E+01	 9.99885330775E-01	 1.01121002293E-01	 9.99885330775E-01	 1.01121002293E-01	 1.76851446262E-03	-8.62318151705E+01
3.97124128915E+00	 1.67305729173E-03	-8.59864251689E+01	 9.99884290868E-01	 9.56351370024E-02	 9.99884290868E-01	 9.56351370024E-02	 1.67305729173E-03	-8.59864251689E+01
4.15828010459E+00	 1.57893653610E-03	-8.57709271195E+01	 9.99884802406E-01	 9.02305081321E-02	 9.99884802406E-01	 9.02305081321E-02	 1.57893653610E-03	-8.57709271195E+01
4.35412813508E+00	 1.48967153906E-03	-8.56067263995E+01	 9.99886991392E-01	 8.51107565685E-02	 9.99886991392E-01	 8.51107565685E-02	 1.48967153906E-03	-8.56067263995E+01
4.55920027987E+00	 1.40344204038E-03	-8.53947010950E+01	 9.99888294667E-01	 8.01606748801E-02	 9.99888294667E-01	 8.01606748801E-02	 1.40344204038E-03	-8.53947010950E+01
4.77393097933E+00	 1.32166460971E-03	-8.50900017669E+01	 9.99887744785E-01	 7.54564109944E-02	 9.99887744785E-01	 7.54564109944E-02	 1.32166460971E-03	-8.50900017669E+01
4.99877513519E+00	 1.23928869251E-03	-8.48360125086E+01	 9.99889217605E-01	 7.07256633110E-02	 9.99889217605E-01	 7.07256633110E-02	 1.23928869251E-03	-8.48360125086E+01
5.23420907432E+00	 1.16115349980E-03	-8.45528966135E+01	 9.99890443619E-01	 6.62360377492E-02	 9.99890443619E-01	 6.62360377492E-02	 1.16115349980E-03	-8.45528966135E+01
5.48073155779E+00	 1.08594739851E-03	-8.41377342344E+01	 9.99889667692E-01	 6.19016514559E-02	 9.99889667692E-01	 6.19016514559E-02	 1.08594739851E-03	-8.41377342344E+01
5.73886483746E+00	 1.01115292408E-03	-8.36851765133E+01	 9.99889286896E-01	 5.75896630963E-02	 9.99889286896E-01	 5.75896630963E-02	 1.01115292408E-03	-8.36851765133E+01
6.00915576239E+00	 9.40558934260E-04	-8.32679855048E+01	 9.99890178652E-01	 5.35243876451E-02	 9.99890178652E-01	 5.35243876451E-02	 9.40558934260E-04	-8.32679855048E+01
6.29217693733E+00	 8.70411809813E-04	-8.27912894920E+01	 9.99891150076E-01	 4.94821174767E-02	 9.99891150076E-01	 4.94821174767E-02	 8.70411809813E-04	-8.27912894920E+01
6.58852793573E+00	 8.01533468872E-04	-8.22629829424E+01	 9.99892407873E-01	 4.55113095172E-02	 9.99892407873E-01	 4.55113095172E-02	 8.01533468872E-04	-8.22629829424E+01
6.89883656995E+00	 7.36059826794E-04	-8.15171095729E+01	 9.99891685848E-01	 4.17162679655E-02	 9.99891685848E-01	 4.17162679655E-02	 7.36059826794E-04	-8.15171095729E+01
7.22376022128E+00	 6.72088630757E-04	-8.06342319470E+01	 9.99890846546E-01	 3.79986662364E-02	 9.99890846546E-01	 3.79986662364E-02	 6.72088630757E-04	-8.06342319470E+01
7.56398723255E+00	 6.08964215067E-04	-7.95352504696E+01	 9.99889572812E-01	 3.43145217801E-02	 9.99889572812E-01	 3.43145217801E-02	 6.08964215067E-04	-7.95352504696E+01
7.92023836639E+00	 5.48841283344E-04	-7.82620001594E+01	 9.99888489940E-01	 3.07921226868E-02	 9.99888489940E-01	 3.07921226868E-02	 5.48841283344E-04	-7.82620001594E+01
8.29326833214E+00	 4.90352830377E-04	-7.69792864536E+01	 9.99889636025E-01	 2.73758065785E-02	 9.99889636025E-01	 2.73758065785E-02	 4.90352830377E-04	-7.69792864536E+01
8.68386738469E+00	 4.31421401765E-04	-7.49373312011E+01	 9.99887970979E-01	 2.38720219393E-02	 9.99887970979E-01	 2.38720219393E-02	 4.31421401765E-04	-7.49373312011E+01
9.09286299862E+00	 3.77032261773E-04	-7.23973524712E+01	 9.99886044774E-01	 2.05932107173E-02	 9.99886044774E-01	 2.05932107173E-02	 3.77032261773E-04	-7.23973524712E+01
9.52112162115E+00	 3.21912438102E-04	-6.90758308334E+01	 9.99885079963E-01	 1.72298798939E-02	 9.99885079963E-01	 1.72298798939E-02	 3.21912438102E-04	-6.90758308334E+01
9.96955050775E+00	 2.69280155487E-04	-6.46639618089E+01	 9.99884797524E-01	 1.39461996439E-02	 9.99884797524E-01	 1.39461996439E-02	 2.69280155487E-04	-6.46639618089E+01
1.04390996441E+01	 2.18272939546E-04	-5.81197138846E+01	 9.99884737156E-01	 1.06208377835E-02	 9.99884737156E-01	 1.06208377835E-02	 2.18272939546E-04	-5.81197138846E+01
1.09307637585E+01	 1.70814096058E-04	-4.80720078590E+01	 9.99885870761E-01	 7.28215965680E-03	 9.99885870761E-01	 7.28215965680E-03	 1.70814096058E-04	-4.80720078590E+01
1.14455844296E+01	 1.34241024821E-04	-3.14319543530E+01	 9.99885459941E-01	 4.01143671884E-03	 9.99885459941E-01	 4.01143671884E-03	 1.34241024821E-04	-3.14319543530E+01
1.19846522922E+01	 1.16905414951E-04	-6.36319791848E+00	 9.99883814887E-01	 7.42450297136E-04	 9.99883814887E-01	 7.42450297136E-04	 1.16905414951E-04	-6.36319791848E+00
1.25491093486E+01	 1.26829672983E-04	 2.02726871344E+01	 9.99881027857E-01	-2.51816410208E-03	 9.99881027857E-01	-2.51816410208E-03	 1.26829672983E-04	 2.02726871344E+01
1.31401513872E+01	 1.55343878314E-04	 4.01203939534E+01	 9.99881214777E-01	-5.73615801764E-03	 9.99881214777E-01	-5.73615801764E-03	 1.55343878314E-04	 4.01203939534E+01
1.37590305162E+01	 1.98291037715E-04	 5.27644245376E+01	 9.99880027831E-01	-9.04638581562E-03	 9.99880027831E-01	-9.04638581562E-03	 1.98291037715E-04	 5.27644245376E+01
1.44070578160E+01	 2.44533066847E-04	 6.06022674934E+01	 9.99879988928E-01	-1.22080637725E-02	 9.99879988928E-01	-1.22080637725E-02	 2.44533066847E-04	 6.06022674934E+01
1.50856061166E+01	 2.98967485776E-04	 6.53109328252E+01	 9.99875160060E-01	-1.55656680467E-02	 9.99875160060E-01	-1.55656680467E-02	 2.98967485776E-04	 6.53109328252E+01
1.57961129060E+01	 3.54655396900E-04	 6.89616389804E+01	 9.99872736014E-01	-1.89681290715E-02	 9.99872736014E-01	-1.89681290715E-02	 3.54655396900E-04	 6.89616389804E+01
1.65400833755E+01	 4.12307760377E-04	 7.18879609693E+01	 9.99871900147E-01	-2.24558377243E-02	 9.99871900147E-01	-2.24558377243E-02	 4.12307760377E-04	 7.18879609693E+01
1.73190936085E+01	 4.70796863875E-04	 7.38355864674E+01	 9.99869034938E-01	-2.59116720773E-02	 9.99869034938E-01	-2.59116720773E-02	 4.70796863875E-04	 7.38355864674E+01
1.81347939191E+01	 5.32071274708E-04	 7.55721905683E+01	 9.99867561914E-01	-2.95279110177E-02	 9.99867561914E-01	-2.95279110177E-02	 5.32071274708E-04	 7.55721905683E+01
1.89889123486E+01	 5.96167404536E-04	 7.67682877418E+01	 9.99863711845E-01	-3.32555995579E-02	 9.99863711845E-01	-3.32555995579E-02	 5.96167404536E-04	 7.67682877418E+01
1.98832583260E+01	 6.61550734123E-04	 7.75209828296E+01	 9.99857259391E-01	-3.70138752307E-02	 9.99857259391E-01	-3.70138752307E-02	 6.61550734123E-04	 7.75209828296E+01
2.08197265015E+01	 7.29609764853E-04	 7.81718231052E+01	 9.99850701497E-01	-4.09220459040E-02	 9.99850701497E-01	-4.09220459040E-02	 7.29609764853E-04	 7.81718231052E+01
2.18003007601E+01	 8.00119675071E-04	 7.86601725677E+01	 9.99842982044E-01	-4.49555973925E-02	 9.99842982044E-01	-4.49555973925E-02	 8.00119675071E-04	 7.86601725677E+01
2.28270584244E+01	 8.72955700165E-04	 7.89054305153E+01	 9.99832385022E-01	-4.90901452303E-02	 9.99832385022E-01	-4.90901452303E-02	 8.72955700165E-04	 7.89054305153E+01
2.39021746555E+01	 9.47450001452E-04	 7.88306892214E+01	 9.99816902574E-01	-5.32664397910E-02	 9.99816902574E-01	-5.32664397910E-02	 9.47450001452E-04	 7.88306892214E+01
2.50279270610E+01	 1.01984560634E-03	 7.85079440056E+01	 9.99797313554E-01	-5.72730249573E-02	 9.99797313554E-01	-5.72730249573E-02	 1.01984560634E-03	 7.85079440056E+01
2.62067005199E+01	 1.09488549754E-03	 7.80466158343E+01	 9.99773805718E-01	-6.13859545862E-02	 9.99773805718E-01	-6.13859545862E-02	 1.09488549754E-03	 7.80466158343E+01
2.74409922350E+01	 1.15865833635E-03	 7.74602744079E+01	 9.99749075956E-01	-6.48189142893E-02	 9.99749075956E-01	-6.48189142893E-02	 1.15865833635E-03	 7.74602744079E+01
2.87334170233E+01	 1.22223066337E-03	 7.71444898470E+01	 9.99728772189E-01	-6.82918767682E-02	 9.99728772189E-01	-6.82918767682E-02	 1.22223066337E-03	 7.71444898470E+01
3.00867128551E+01	 1.28041595665E-03	 7.72182000908E+01	 9.99717502231E-01	-7.15647213379E-02	 9.99717502231E-01	-7.15647213379E-02	 1.28041595665E-03	 7.72182000908E+01
3.15037466547E+01	 1.34733672412E-03	 7.77660585635E+01	 9.99715361416E-01	-7.54651141236E-02	 9.99715361416E-01	-7.54651141236E-02	 1.34733672412E-03	 7.77660585635E+01
3.29875203736E+01	 1.41925768105E-03	 7.82690036784E+01	 9.99712406558E-01	-7.96419240950E-02	 9.99712406558E-01	-7.96419240950E-02	 1.41925768105E-03	 7.82690036784E+01
3.45411773503E+01	 1.49774650758E-03	 7.85363564914E+01	 9.99703406373E-01	-8.41276223021E-02	 9.99703406373E-01	-8.41276223021E-02	 1.49774650758E-03	 7.85363564914E+01
3.61680089692E+01	 1.58681788097E-03	 7.85656823013E+01	 9.99686632066E-01	-8.91414531543E-02	 9.99686632066E-01	-8.91414531543E-02	 1.58681788097E-03	 7.85656823013E+01
3.78714616335E+01	 1.67542049795E-03	 7.83651841136E+01	 9.99663459600E-01	-9.40538079077E-02	 9.99663459600E-01	-9.40538079077E-02	 1.67542049795E-03	 7.83651841136E+01
3.96551440661E+01	 1.76119563594E-03	 7.80248406215E+01	 9.99636058432E-01	-9.87490458445E-02	 9.99636058432E-01	-9.87490458445E-02	 1.76119563594E-03	 7.80248406215E+01
4.15228349547E+01	 1.83352455774E-03	 7.76665630226E+01	 9.99609963007E-01	-1.02668804213E-01	 9.99609963007E-01	-1.02668804213E-01	 1.83352455774E-03	 7.76665630226E+01
4.34784909571E+01	 1.90467714919E-03	 7.74818253780E+01	 9.99588891971E-01	-1.06579525475E-01	 9.99588891971E-01	-1.06579525475E-01	 1.90467714919E-03	 7.74818253780E+01
4.55262550826E+01	 1.97138499050E-03	 7.77896887856E+01	 9.99584907736E-01	-1.10442733768E-01	 9.99584907736E-01	-1.10442733768E-01	 1.97138499050E-03	 7.77896887856E+01
4.76704654698E+01	 2.04383861229E-03	 7.83010475450E+01	 9.99587575678E-01	-1.14718071789E-01	 9.99587575678E-01	-1.14718071789E-01	 2.04383861229E-03	 7.83010475450E+01
4.99156645761E+01	 2.12726663626E-03	 7.89706313432E+01	 9.99595208787E-01	-1.19680654976E-01	 9.99595208787E-01	-1.19680654976E-01	 2.12726663626E-03	 7.89706313432E+01
5.22666088010E+01	 2.22250880588E-03	 7.97054890016E+01	 9.99605211836E-01	-1.25340052600E-01	 9.99605211836E-01	-1.25340052600E-01	 2.22250880588E-03	 7.97054890016E+01
5.47282785625E+01	 2.32690425809E-03	 8.03702465154E+01	 9.99613386221E-01	-1.31494148995E-01	 9.99613386221E-01	-1.31494148995E-01	 2.32690425809E-03	 8.03702465154E+01
5.73058888481E+01	 2.44371973819E-03	 8.09813008105E+01	 9.99619843935E-01	-1.38336580561E-01	 9.99619843935E-01	-1.38336580561E-01	 2.44371973819E-03	 8.09813008105E+01
6.00049002624E+01	 2.56657161158E-03	 8.14167210230E+01	 9.99620168957E-01	-1.45462123610E-01	 9.99620168957E-01	-1.45462123610E-01	 2.56657161158E-03	 8.14167210230E+01
6.28310305951E+01	 2.69145249093E-03	 8.17928790209E+01	 9.99619339425E-01	-1.52687840751E-01	 9.99619339425E-01	-1.52687840751E-01	 2.69145249093E-03	 8.17928790209E+01
6.57902669346E+01	 2.82803154245E-03	 8.20153772160E+01	 9.99611088959E-01	-1.60526052078E-01	 9.99611088959E-01	-1.60526052078E-01	 2.82803154245E-03	 8.20153772160E+01
6.88888783508E+01	 2.96695845020E-03	 8.22766387829E+01	 9.99605593420E-01	-1.68518800436E-01	 9.99605593420E-01	-1.68518800436E-01	 2.96695845020E-03	 8.22766387829E+01
7.21334291765E+01	 3.10969309067E-03	 8.24871625257E+01	 9.99598167188E-01	-1.76714075488E-01	 9.99598167188E-01	-1.76714075488E-01	 3.10969309067E-03	 8.24871625257E+01
7.55307929136E+01	 3.25380152126E-03	 8.26045159858E+01	 9.99586387092E-01	-1.84955069741E-01	 9.99586387092E-01	-1.84955069741E-01	 3.25380152126E-03	 8.26045159858E+01
7.90881667944E+01	 3.41029964070E-03	 8.27262248447E+01	 9.99573944242E-01	-1.93906313167E-01	 9.99573944242E-01	-1.93906313167E-01	 3.41029964070E-03	 8.27262248447E+01
8.28130870285E+01	 3.56460415990E-03	 8.29148121098E+01	 9.99566583408E-01	-2.02765498014E-01	 9.99566583408E-01	-2.02765498014E-01	 3.56460415990E-03	 8.29148121098E+01
8.67134447689E+01	 3.72515535627E-03	 8.31166032648E+01	 9.99560385054E-01	-2.11990937679E-01	 9.99560385054E-01	-2.11990937679E-01	 3.72515535627E-03	 8.31166032648E+01
9.07975028283E+01	 3.89825237778E-03	 8.32903172439E+01	 9.99552031586E-01	-2.21923612436E-01	 9.99552031586E-01	-2.21923612436E-01	 3.89825237778E-03	 8.32903172439E+01
9.50739131840E+01	 4.07320534192E-03	 8.34093287463E+01	 9.99540686200E-01	-2.31942359779E-01	 9.99540686200E-01	-2.31942359779E-01	 4.07320534192E-03	 8.34093287463E+01
9.95517353073E+01	 4.25646698785E-03	 8.36447163993E+01	 9.99537789501E-01	-2.42491677451E-01	 9.99537789501E-01	-2.42491677451E-01	 4.25646698785E-03	 8.36447163993E+01
1.04240455355E+02	 4.44996053073E-03	 8.38445601128E+01	 9.99532639720E-01	-2.53613359246E-01	 9.99532639720E-01	-2.53613359246E-01	 4.44996053073E-03	 8.38445601128E+01
1.09150006267E+02	 4.65513275255E-03	 8.40791437508E+01	 9.99530526515E-01	-2.65422158020E-01	 9.99530526515E-01	-2.65422158020E-01	 4.65513275255E-03	 8.40791437508E+01
1.14290788806E+02	 4.85201250401E-03	 8.47264267949E+01	 9.99565721864E-01	-2.76944468874E-01	 9.99565721864E-01	-2.76944468874E-01	 4.85201250401E-03	 8.47264267949E+01
1.19673693595E+02	 5.07869763512E-03	 8.48665434612E+01	 9.99558378045E-01	-2.89950069099E-01	 9.99558378045E-01	-2.89950069099E-01	 5.07869763512E-03	 8.48665434612E+01
1.25310124187E+02	 5.30469743937E-03	 8.50315793405E+01	 9.99554548548E-01	-3.02931109743E-01	 9.99554548548E-01	-3.02931109743E-01	 5.30469743937E-03	 8.50315793405E+01
1.31212021222E+02	 5.54803493867E-03	 8.50808636754E+01	 9.99539542061E-01	-3.16855659755E-01	 9.99539542061E-01	-3.16855659755E-01	 5.54803493867E-03	 8.50808636754E+01
1.37391887726E+02	 5.82150995373E-03	 8.52501991824E+01	 9.99534788142E-01	-3.32559053981E-01	 9.99534788142E-01	-3.32559053981E-01	 5.82150995373E-03	 8.52501991824E+01
1.43862815595E+02	 6.07264591653E-03	 8.53558183915E+01	 9.99526639332E-01	-3.46960970970E-01	 9.99526639332E-01	-3.46960970970E-01	 6.07264591653E-03	 8.53558183915E+01
1.50638513331E+02	 6.35505269595E-03	 8.54544757652E+01	 9.99516431071E-01	-3.63150469764E-01	 9.99516431071E-01	-3.63150469764E-01	 6.35505269595E-03	 8.54544757652E+01
1.57733335087E+02	 6.66734299239E-03	 8.57351731594E+01	 9.99526287211E-01	-3.81136175388E-01	 9.99526287211E-01	-3.81136175388E-01	 6.66734299239E-03	 8.57351731594E+01
1.65162311067E+02	 6.97074616412E-03	 8.59097372000E+01	 9.99526974866E-01	-3.98568791664E-01	 9.99526974866E-01	-3.98568791664E-01	 6.97074616412E-03	 8.59097372000E+01
1.72941179378E+02	 7.28760624199E-03	 8.57899908401E+01	 9.99491424470E-01	-4.16637956100E-01	 9.99491424470E-01	-4.16637956100E-01	 7.28760624199E-03	 8.57899908401E+01
1.81086419361E+02	 7.62826457945E-03	 8.58639043057E+01	 9.99478764632E-01	-4.36160594645E-01	 9.99478764632E-01	-4.36160594645E-01	 7.62826457945E-03	 8.58639043057E+01
1.89615286510E+02	 7.99679340665E-03	 8.60865156974E+01	 9.99486060422E-01	-4.57354048828E-01	 9.99486060422E-01	-4.57354048828E-01	 7.99679340665E-03	 8.60865156974E+01
1.98545849021E+02	 8.36636115659E-03	 8.61418638854E+01	 9.99471917061E-01	-4.78529084498E-01	 9.99471917061E-01	-4.78529084498E-01	 8.36636115659E-03	 8.61418638854E+01
2.07897026073E+02	 8.74896818845E-03	 8.62312380408E+01	 9.99463059418E-01	-5.00469996299E-01	 9.99463059418E-01	-5.00469996299E-01	 8.74896818845E-03	 8.62312380408E+01
2.17688627907E+02	 9.18613194354E-03	 8.65824315040E+01	 9.99494456808E-01	-5.25663685450E-01	 9.99494456808E-01	-5.25663685450E-01	 9.18613194354E-03	 8.65824315040E+01
2.27941397793E+02	 9.58739218193E-03	 8.62597965385E+01	 9.99420381385E-01	-5.48473390468E-01	 9.99420381385E-01	-5.48473390468E-01	 9.58739218193E-03	 8.62597965385E+01
2.38677055974E+02	 1.00284049853E-02	 8.65349501333E+01	 9.99444016396E-01	-5.73863501955E-01	 9.99444016396E-01	-5.73863501955E-01	 1.00284049853E-02	 8.65349501333E+01
2.49918345680E+02	 1.04850889984E-02	 8.66258815382E+01	 9.99437705884E-01	-6.00058326943E-01	 9.99437705884E-01	-6.00058326943E-01	 1.04850889984E-02	 8.66258815382E+01
2.61689081309E+02	 1.09870864439E-02	 8.65298859173E+01	 9.99395149881E-01	-6.28752385589E-01	 9.99395149881E-01	-6.28752385589E-01	 1.09870864439E-02	 8.65298859173E+01
2.74014198878E+02	 1.15007858940E-02	 8.66874435622E+01	 9.99401407117E-01	-6.58254008045E-01	 9.99401407117E-01	-6.58254008045E-01	 1.15007858940E-02	 8.66874435622E+01
2.86919808847E+02	 1.20323453975E-02	 8.67048250650E+01	 9.99380578177E-01	-6.88705966224E-01	 9.99380578177E-01	-6.88705966224E-01	 1.20323453975E-02	 8.67048250650E+01
3.00433251438E+02	 1.26338225975E-02	 8.66481859181E+01	 9.99340929991E-01	-7.23122208621E-01	 9.99340929991E-01	-7.23122208621E-01	 1.26338225975E-02	 8.66481859181E+01
3.14583154548E+02	 1.31964497794E-02	 8.66683749149E+01	 9.99319929362E-01	-7.55358547199E-01	 9.99319929362E-01	-7.55358547199E-01	 1.31964497794E-02	 8.66683749149E+01
3.29399494403E+02	 1.38181509760E-02	 8.67802233749E+01	 9.99319126780E-01	-7.91035656525E-01	 9.99319126780E-01	-7.91035656525E-01	 1.38181509760E-02	 8.67802233749E+01
3.44913659057E+02	 1.44379817440E-02	 8.68377385177E+01	 9.99307533121E-01	-8.26576828321E-01	 9.99307533121E-01	-8.26576828321E-01	 1.44379817440E-02	 8.68377385177E+01
3.61158514890E+02	 1.51480632595E-02	 8.67793243231E+01	 9.99263415212E-01	-8.67221130655E-01	 9.99263415212E-01	-8.67221130655E-01	 1.51480632595E-02	 8.67793243231E+01
3.78168476233E+02	 1.58273845833E-02	 8.67899820114E+01	 9.99238691788E-01	-9.06147094053E-01	 9.99238691788E-01	-9.06147094053E-01	 1.58273845833E-02	 8.67899820114E+01
3.95979578274E+02	 1.65830713671E-02	 8.68471446433E+01	 9.99225130988E-01	-9.49480975019E-01	 9.99225130988E-01	-9.49480975019E-01	 1.65830713671E-02	 8.68471446433E+01
4.14629553400E+02	 1.73590955205E-02	 8.67978808200E+01	 9.99180681567E-01	-9.93914173708E-01	 9.99180681567E-01	-9.93914173708E-01	 1.73590955205E-02	 8.67978808200E+01
4.34157911127E+02	 1.81637981200E-02	 8.68583128570E+01	 9.99169144000E-01	-1.04006606500E+00	 9.99169144000E-01	-1.04006606500E+00	 1.81637981200E-02	 8.68583128570E+01
4.54606021806E+02	 1.90092328274E-02	 8.68013662250E+01	 9.99119616515E-01	-1.08847571221E+00	 9.99119616515E-01	-1.08847571221E+00	 1.90092328274E-02	 8.68013662250E+01
4.76017204260E+02	 1.99130775033E-02	 8.68505570833E+01	 9.99103829897E-01	-1.14030918614E+00	 9.99103829897E-01	-1.14030918614E+00	 1.99130775033E-02	 8.68505570833E+01
4.98436817558E+02	 2.08474525511E-02	 8.67617026704E+01	 9.99039197641E-01	-1.19379704287E+00	 9.99039197641E-01	-1.19379704287E+00	 2.08474525511E-02	 8.67617026704E+01
5.21912357104E+02	 2.17959687292E-02	 8.66890697038E+01	 9.98978195261E-01	-1.24810644166E+00	 9.98978195261E-01	-1.24810644166E+00	 2.17959687292E-02	 8.66890697038E+01
5.46493555256E+02	 2.28142135285E-02	 8.66833769742E+01	 9.98939796173E-01	-1.30646696655E+00	 9.98939796173E-01	-1.30646696655E+00	 2.28142135285E-02	 8.66833769742E+01
5.72232486683E+02	 2.38719278613E-02	 8.66071718859E+01	 9.98871523141E-01	-1.36703558288E+00	 9.98871523141E-01	-1.36703558288E+00	 2.38719278613E-02	 8.66071718859E+01
5.99183678684E+02	 2.49776565610E-02	 8.65581953303E+01	 9.98811709464E-01	-1.43038109529E+00	 9.98811709464E-01	-1.43038109529E+00	 2.49776565610E-02	 8.65581953303E+01
6.27404226703E+02	 2.61575607518E-02	 8.65455373880E+01	 9.98765216928E-01	-1.49801484258E+00	 9.98765216928E-01	-1.49801484258E+00	 2.61575607518E-02	 8.65455373880E+01
6.56953915282E+02	 2.73908442812E-02	 8.64519087147E+01	 9.98679138732E-01	-1.56863924738E+00	 9.98679138732E-01	-1.56863924738E+00	 2.73908442812E-02	 8.64519087147E+01
6.87895344716E+02	 2.86518517879E-02	 8.63999975430E+01	 9.98610432972E-01	-1.64089491722E+00	 9.98610432972E-01	-1.64089491722E+00	 2.86518517879E-02	 8.63999975430E+01
7.20294063670E+02	 2.99811265917E-02	 8.63322740214E+01	 9.98530456005E-01	-1.71705356420E+00	 9.98530456005E-01	-1.71705356420E+00	 2.99811265917E-02	 8.63322740214E+01
7.54218708040E+02	 3.13746266035E-02	 8.62473513200E+01	 9.98437516878E-01	-1.79688105274E+00	 9.98437516878E-01	-1.79688105274E+00	 3.13746266035E-02	 8.62473513200E+01
7.89741146357E+02	 3.28325986945E-02	 8.61915348121E+01	 9.98356855254E-01	-1.88044193548E+00	 9.98356855254E-01	-1.88044193548E+00	 3.28325986945E-02	 8.61915348121E+01
8.26936632042E+02	 3.43564063090E-02	 8.60867190716E+01	 9.98243933310E-01	-1.96772912266E+00	 9.98243933310E-01	-1.96772912266E+00	 3.43564063090E-02	 8.60867190716E+01
8.65883962824E+02	 3.59401262486E-02	 8.59715768242E+01	 9.98119235861E-01	-2.05844328529E+00	 9.98119235861E-01	-2.05844328529E+00	 3.59401262486E-02	 8.59715768242E+01
9.06665647674E+02	 3.75950961481E-02	 8.59083445726E+01	 9.98022247957E-01	-2.15331467847E+00	 9.98022247957E-01	-2.15331467847E+00	 3.75950961481E-02	 8.59083445726E+01
9.49368081597E+02	 3.93542839099E-02	 8.58412024201E+01	 9.97918201196E-01	-2.25417013009E+00	 9.97918201196E-01	-2.25417013009E+00	 3.93542839099E-02	 8.58412024201E+01
9.94081728659E+02	 4.11978921196E-02	 8.57641776109E+01	 9.97803273083E-01	-2.35986739211E+00	 9.97803273083E-01	-2.35986739211E+00	 4.11978921196E-02	 8.57641776109E+01
1.04090131363E+03	 4.31248990857E-02	 8.56540514678E+01	 9.97659203011E-01	-2.47031616050E+00	 9.97659203011E-01	-2.47031616050E+00	 4.31248990857E-02	 8.56540514678E+01
1.08992602266E+03	 4.51223465043E-02	 8.54914579722E+01	 9.97467842306E-01	-2.58473943251E+00	 9.97467842306E-01	-2.58473943251E+00	 4.51223465043E-02	 8.54914579722E+01
1.14125971341E+03	 4.72624911253E-02	 8.53751996351E+01	 9.97302440948E-01	-2.70743260862E+00	 9.97302440948E-01	-2.70743260862E+00	 4.72624911253E-02	 8.53751996351E+01
1.19501113503E+03	 4.95259520956E-02	 8.52332748906E+01	 9.97106661739E-01	-2.83717839301E+00	 9.97106661739E-01	-2.83717839301E+00	 4.95259520956E-02	 8.52332748906E+01
1.25129415862E+03	 5.18746605946E-02	 8.50595041812E+01	 9.96873098408E-01	-2.97177699559E+00	 9.96873098408E-01	-2.97177699559E+00	 5.18746605946E-02	 8.50595041812E+01
1.31022801837E+03	 5.43415104836E-02	 8.48805667264E+01	 9.96621785334E-01	-3.11316220487E+00	 9.96621785334E-01	-3.11316220487E+00	 5.43415104836E-02	 8.48805667264E+01
1.37193756425E+03	 5.69562270813E-02	 8.46778360094E+01	 9.96332261545E-01	-3.26300770570E+00	 9.96332261545E-01	-3.26300770570E+00	 5.69562270813E-02	 8.46778360094E+01
1.43655352641E+03	 5.97148904173E-02	 8.44749471051E+01	 9.96025627734E-01	-3.42113731087E+00	 9.96025627734E-01	-3.42113731087E+00	 5.97148904173E-02	 8.44749471051E+01
1.50421279220E+03	 6.26485362465E-02	 8.42460807590E+01	 9.95672155205E-01	-3.58928247556E+00	 9.95672155205E-01	-3.58928247556E+00	 6.26485362465E-02	 8.42460807590E+01
1.57505869613E+03	 6.57372811661E-02	 8.39670988334E+01	 9.95240410607E-01	-3.76623341640E+00	 9.95240410607E-01	-3.76623341640E+00	 6.57372811661E-02	 8.39670988334E+01
1.64924132350E+03	 6.90234894640E-02	 8.36610979767E+01	 9.94747501614E-01	-3.95446929910E+00	 9.94747501614E-01	-3.95446929910E+00	 6.90234894640E-02	 8.36610979767E+01
1.72691782842E+03	 7.25009516628E-02	 8.33096530130E+01	 9.94164559778E-01	-4.15356475333E+00	 9.94164559778E-01	-4.15356475333E+00	 7.25009516628E-02	 8.33096530130E+01
1.80825276666E+03	 7.61772464236E-02	 8.29122581930E+01	 9.93480789277E-01	-4.36392158757E+00	 9.93480789277E-01	-4.36392158757E+00	 7.61772464236E-02	 8.29122581930E+01
1.89341844431E+03	 8.01455376285E-02	 8.24490797455E+01	 9.92652958310E-01	-4.59078446479E+00	 9.92652958310E-01	-4.59078446479E+00	 8.01455376285E-02	 8.24490797455E+01
1.98259528278E+03	 8.43358546676E-02	 8.18287154280E+01	 9.91533531338E-01	-4.82958950381E+00	 9.91533531338E-01	-4.82958950381E+00	 8.43358546676E-02	 8.18287154280E+01
2.07597220103E+03	 8.86135296578E-02	 8.11516175744E+01	 9.90248071357E-01	-5.07278657755E+00	 9.90248071357E-01	-5.07278657755E+00	 8.86135296578E-02	 8.11516175744E+01
2.17374701578E+03	 9.30045321861E-02	 8.05920513072E+01	 9.89062321184E-01	-5.32288225885E+00	 9.89062321184E-01	-5.32288225885E+00	 9.30045321861E-02	 8.05920513072E+01
2.27612686059E+03	 9.78611107124E-02	 7.99301660021E+01	 9.87600671641E-01	-5.59887257884E+00	 9.87600671641E-01	-5.59887257884E+00	 9.78611107124E-02	 7.99301660021E+01
2.38332862468E+03	 1.02969172211E-01	 7.91693129660E+01	 9.85852582023E-01	-5.88811999542E+00	 9.85852582023E-01	-5.88811999542E+00	 1.02969172211E-01	 7.91693129660E+01
2.49557941236E+03	 1.08436177579E-01	 7.82783771906E+01	 9.83717085664E-01	-6.19613685528E+00	 9.83717085664E-01	-6.19613685528E+00	 1.08436177579E-01	 7.82783771906E+01
2.61311702419E+03	 1.14120276572E-01	 7.72490295702E+01	 9.81146045424E-01	-6.51393114041E+00	 9.81146045424E-01	-6.51393114041E+00	 1.14120276572E-01	 7.72490295702E+01
2.73619046074E+03	 1.19931157701E-01	 7.59810725960E+01	 9.77895012760E-01	-6.83377910109E+00	 9.77895012760E-01	-6.83377910109E+00	 1.19931157701E-01	 7.59810725960E+01
2.86506045008E+03	 1.25640327360E-01	 7.45476613595E+01	 9.74081673146E-01	-7.14154170648E+00	 9.74081673146E-01	-7.14154170648E+00	 1.25640327360E-01	 7.45476613595E+01
3.00000000000E+03	 1.31089794739E-01	 7.30058490647E+01	 9.69822786076E-01	-7.42721471632E+00	 9.69822786076E-01	-7.42721471632E+00	 1.31089794739E-01	 7.30058490647E+01
