!--------------------------------------------------
! S-parameter Generated by TDK Corporation
! Copyright(C) 2015 TDK Corporation.
! All Rights Reserved.
!--------------------------------------------------
! TDK P/N: CGJ4J2X7R0J334K125AA (Multilayer Ceramic Chip Capacitors)
! Property: C=330nF
! Size(LxWxT): 2x1.25x1.25mm, 0.079x0.049x0.049inches
! Model Type: s2p (Touchstone File Format Version 1.0)
! Frequency: DC=Yes Start=0.00004MHz Stop=3000MHz 396points Log-sweep
! Note: This model was converted from impedance.
! Model Generated on Jun. 23, 2015
! Hash(MD5):
!--------------------------------------------------
! Port Assignments:
!
!  1 ---| |--- 2
!
!--------------------------------------------------
! Applicable Conditions:
!   Temperature = 25 degC
!   DC Bias Voltage = 0 V
!   Small Signal Operation
!--------------------------------------------------
! Terms and conditions regarding TDK Simulation Models
! (1)This simulation model is being provided solely for informational purposes. Please refer to the specifications of the products in terms of detailed characteristics of such products.
! (2)In no event shall TDK Corporation of any of its subsidiaries be liable for any loss or damage arising, directly or indirectly, 
!    From any information contained in this simulation model, including, but not limited to loss or damages arising from any inaccuracies, omissions or errors in connection with such information.
! (3)Any and all copyrights on this simulation model are owned by TDK Corporation.
!    Duplication or redistribution of this simulation model without prior written permission from TDK Corporation is prohibited.
! (4)This simulation model is subject to any modification or change without any prior notice.
! (5)Neither TDK Corporation nor any of its subsidiaries shall make any warranty, express or implied, 
!    Including but not limited to the correctness, implied warranties of merchantability and fitness for a particular purpose with respect to this simulation models.
! (6)The use of this simulation model shall be deemed to have consented to the terms and conditions hereof.
!--------------------------------------------------
# MHz S MA R 50
0.00000000000E+00	 9.99999669967E-01	 0.00000000000E+00	 3.30032894379E-07	 0.00000000000E+00	 3.30032894379E-07	 0.00000000000E+00	 9.99999669967E-01	 0.00000000000E+00
4.00000000000E-05	 9.99882139097E-01	-4.77890817355E-01	 8.34108525088E-03	 8.89514359273E+01	 8.34108525088E-03	 8.89514359273E+01	 9.99882139097E-01	-4.77890817355E-01
4.18839330257E-05	 9.99873906408E-01	-5.00806947180E-01	 8.74106075443E-03	 8.89230592890E+01	 8.74106075443E-03	 8.89230592890E+01	 9.99873906408E-01	-5.00806947180E-01
4.38565961426E-05	 9.99865072278E-01	-5.24277504057E-01	 9.15071419099E-03	 8.88930104417E+01	 9.15071419099E-03	 8.88930104417E+01	 9.99865072278E-01	-5.24277504057E-01
4.59221683893E-05	 9.99857584150E-01	-5.48606877365E-01	 9.57533704304E-03	 8.88735036383E+01	 9.57533704304E-03	 8.88735036383E+01	 9.99857584150E-01	-5.48606877365E-01
4.80850256303E-05	 9.99849713339E-01	-5.73937009398E-01	 1.00174232930E-02	 8.88534285642E+01	 1.00174232930E-02	 8.88534285642E+01	 9.99849713339E-01	-5.73937009398E-01
5.03497498260E-05	 9.99839509652E-01	-6.00440355328E-01	 1.04800011793E-02	 8.88223321353E+01	 1.04800011793E-02	 8.88223321353E+01	 9.99839509652E-01	-6.00440355328E-01
5.27211387394E-05	 9.99830024400E-01	-6.28054934005E-01	 1.09619578585E-02	 8.87975246278E+01	 1.09619578585E-02	 8.87975246278E+01	 9.99830024400E-01	-6.28054934005E-01
5.52042161000E-05	 9.99820149826E-01	-6.57000433804E-01	 1.14671372072E-02	 8.87728527323E+01	 1.14671372072E-02	 8.87728527323E+01	 9.99820149826E-01	-6.57000433804E-01
5.78042422467E-05	 9.99809607320E-01	-6.87442511592E-01	 1.19984317361E-02	 8.87470800458E+01	 1.19984317361E-02	 8.87470800458E+01	 9.99809607320E-01	-6.87442511592E-01
6.05267252716E-05	 9.99797496119E-01	-7.19058126951E-01	 1.25502125648E-02	 8.87159533065E+01	 1.25502125648E-02	 8.87159533065E+01	 9.99797496119E-01	-7.19058126951E-01
6.33774326886E-05	 9.99787777894E-01	-7.52160334767E-01	 1.31279024987E-02	 8.86976714310E+01	 1.31279024987E-02	 8.86976714310E+01	 9.99787777894E-01	-7.52160334767E-01
6.63624036517E-05	 9.99775268059E-01	-7.86951668126E-01	 1.37350849355E-02	 8.86690372338E+01	 1.37350849355E-02	 8.86690372338E+01	 9.99775268059E-01	-7.86951668126E-01
6.94879617494E-05	 9.99761778396E-01	-8.23566202173E-01	 1.43740800743E-02	 8.86386350970E+01	 1.43740800743E-02	 8.86386350970E+01	 9.99761778396E-01	-8.23566202173E-01
7.27607284001E-05	 9.99744403542E-01	-8.61705985665E-01	 1.50397148108E-02	 8.85953992046E+01	 1.50397148108E-02	 8.85953992046E+01	 9.99744403542E-01	-8.61705985665E-01
7.61876368803E-05	 9.99727352748E-01	-9.01574663445E-01	 1.57355009942E-02	 8.85564362059E+01	 1.57355009942E-02	 8.85564362059E+01	 9.99727352748E-01	-9.01574663445E-01
7.97759470121E-05	 9.99708523243E-01	-9.43407316225E-01	 1.64655581348E-02	 8.85140158546E+01	 1.64655581348E-02	 8.85140158546E+01	 9.99708523243E-01	-9.43407316225E-01
8.35332605429E-05	 9.99688098114E-01	-9.87459519210E-01	 1.72343412308E-02	 8.84693304744E+01	 1.72343412308E-02	 8.84693304744E+01	 9.99688098114E-01	-9.87459519210E-01
8.74675372500E-05	 9.99670641484E-01	-1.03352969813E+00	 1.80382879232E-02	 8.84370641369E+01	 1.80382879232E-02	 8.84370641369E+01	 9.99670641484E-01	-1.03352969813E+00
9.15871118026E-05	 9.99649573955E-01	-1.08153700305E+00	 1.88760468464E-02	 8.83955451953E+01	 1.88760468464E-02	 8.83955451953E+01	 9.99649573955E-01	-1.08153700305E+00
9.59007114190E-05	 9.99624890387E-01	-1.13196521729E+00	 1.97560544743E-02	 8.83461260567E+01	 1.97560544743E-02	 8.83461260567E+01	 9.99624890387E-01	-1.13196521729E+00
1.00417474355E-04	 9.99599521767E-01	-1.18487230847E+00	 2.06792914560E-02	 8.82979552173E+01	 2.06792914560E-02	 8.82979552173E+01	 9.99599521767E-01	-1.18487230847E+00
1.05146969262E-04	 9.99569230191E-01	-1.24015429776E+00	 2.16439779694E-02	 8.82395836724E+01	 2.16439779694E-02	 8.82395836724E+01	 9.99569230191E-01	-1.24015429776E+00
1.10099215461E-04	 9.99538307644E-01	-1.29781569017E+00	 2.26501491894E-02	 8.81831899708E+01	 2.26501491894E-02	 8.81831899708E+01	 9.99538307644E-01	-1.29781569017E+00
1.15284704164E-04	 9.99504814202E-01	-1.35835194785E+00	 2.37064605728E-02	 8.81240141496E+01	 2.37064605728E-02	 8.81240141496E+01	 9.99504814202E-01	-1.35835194785E+00
1.20714420702E-04	 9.99468761548E-01	-1.42193230396E+00	 2.48158577043E-02	 8.80624914099E+01	 2.48158577043E-02	 8.80624914099E+01	 9.99468761548E-01	-1.42193230396E+00
1.26399867798E-04	 9.99427026828E-01	-1.48861279769E+00	 2.59793389645E-02	 8.79920418984E+01	 2.59793389645E-02	 8.79920418984E+01	 9.99427026828E-01	-1.48861279769E+00
1.32353089933E-04	 9.99385607947E-01	-1.55777528390E+00	 2.71860605183E-02	 8.79262643867E+01	 2.71860605183E-02	 8.79262643867E+01	 9.99385607947E-01	-1.55777528390E+00
1.38586698862E-04	 9.99338590545E-01	-1.63043132065E+00	 2.84537110574E-02	 8.78529528977E+01	 2.84537110574E-02	 8.78529528977E+01	 9.99338590545E-01	-1.63043132065E+00
1.45113900335E-04	 9.99289924401E-01	-1.70670991663E+00	 2.97844943612E-02	 8.77807102784E+01	 2.97844943612E-02	 8.77807102784E+01	 9.99289924401E-01	-1.70670991663E+00
1.51948522069E-04	 9.99227763653E-01	-1.78679512754E+00	 3.11817151819E-02	 8.76876610136E+01	 3.11817151819E-02	 8.76876610136E+01	 9.99227763653E-01	-1.78679512754E+00
1.59105043042E-04	 9.99166403698E-01	-1.86970498573E+00	 3.26281070238E-02	 8.76013669774E+01	 3.26281070238E-02	 8.76013669774E+01	 9.99166403698E-01	-1.86970498573E+00
1.66598624171E-04	 9.99103405856E-01	-1.95698903904E+00	 3.41506988452E-02	 8.75173058097E+01	 3.41506988452E-02	 8.75173058097E+01	 9.99103405856E-01	-1.95698903904E+00
1.74445140423E-04	 9.99033141015E-01	-2.04861249216E+00	 3.57489173763E-02	 8.74261408299E+01	 3.57489173763E-02	 8.74261408299E+01	 9.99033141015E-01	-2.04861249216E+00
1.82661214454E-04	 9.98955552012E-01	-2.14490633960E+00	 3.74285136309E-02	 8.73287725754E+01	 3.74285136309E-02	 8.73287725754E+01	 9.98955552012E-01	-2.14490633960E+00
1.91264251815E-04	 9.98874701819E-01	-2.24442379254E+00	 3.91642050760E-02	 8.72316078892E+01	 3.91642050760E-02	 8.72316078892E+01	 9.98874701819E-01	-2.24442379254E+00
2.00272477830E-04	 9.98785836463E-01	-2.34898794032E+00	 4.09877950793E-02	 8.71283666153E+01	 4.09877950793E-02	 8.71283666153E+01	 9.98785836463E-01	-2.34898794032E+00
2.09704976209E-04	 9.98689155503E-01	-2.45868480718E+00	 4.29007513504E-02	 8.70200995946E+01	 4.29007513504E-02	 8.70200995946E+01	 9.98689155503E-01	-2.45868480718E+00
2.19581729467E-04	 9.98582945928E-01	-2.57420516858E+00	 4.49150949007E-02	 8.69053937751E+01	 4.49150949007E-02	 8.69053937751E+01	 9.98582945928E-01	-2.57420516858E+00
2.29923661267E-04	 9.98462428451E-01	-2.69400675152E+00	 4.70039532792E-02	 8.67789474102E+01	 4.70039532792E-02	 8.67789474102E+01	 9.98462428451E-01	-2.69400675152E+00
2.40752680738E-04	 9.98338633490E-01	-2.81938969960E+00	 4.91898438471E-02	 8.66553819582E+01	 4.91898438471E-02	 8.66553819582E+01	 9.98338633490E-01	-2.81938969960E+00
2.52091728895E-04	 9.98206288959E-01	-2.95105259394E+00	 5.14849380343E-02	 8.65285739329E+01	 5.14849380343E-02	 8.65285739329E+01	 9.98206288959E-01	-2.95105259394E+00
2.63964827234E-04	 9.98058373161E-01	-3.08926210854E+00	 5.38938879003E-02	 8.63914864370E+01	 5.38938879003E-02	 8.63914864370E+01	 9.98058373161E-01	-3.08926210854E+00
2.76397128626E-04	 9.97891842897E-01	-3.23325337420E+00	 5.64033350636E-02	 8.62422138462E+01	 5.64033350636E-02	 8.62422138462E+01	 9.97891842897E-01	-3.23325337420E+00
2.89414970596E-04	 9.97720085074E-01	-3.38351595953E+00	 5.90216175620E-02	 8.60954082289E+01	 5.90216175620E-02	 8.60954082289E+01	 9.97720085074E-01	-3.38351595953E+00
3.03045931128E-04	 9.97531704883E-01	-3.54116425991E+00	 6.17681648259E-02	 8.59403263386E+01	 6.17681648259E-02	 8.59403263386E+01	 9.97531704883E-01	-3.54116425991E+00
3.17318887077E-04	 9.97324210611E-01	-3.70697037447E+00	 6.46563436206E-02	 8.57759051244E+01	 6.46563436206E-02	 8.57759051244E+01	 9.97324210611E-01	-3.70697037447E+00
3.32264075353E-04	 9.97097329925E-01	-3.87996005438E+00	 6.76690890051E-02	 8.56029693446E+01	 6.76690890051E-02	 8.56029693446E+01	 9.97097329925E-01	-3.87996005438E+00
3.47913156973E-04	 9.96853953799E-01	-4.05994362755E+00	 7.08029621939E-02	 8.54249185215E+01	 7.08029621939E-02	 8.54249185215E+01	 9.96853953799E-01	-4.05994362755E+00
3.64299284136E-04	 9.96582523921E-01	-4.24922446350E+00	 7.40980088350E-02	 8.52337284950E+01	 7.40980088350E-02	 8.52337284950E+01	 9.96582523921E-01	-4.24922446350E+00
3.81457170452E-04	 9.96282755408E-01	-4.44760518678E+00	 7.75506328870E-02	 8.50308492983E+01	 7.75506328870E-02	 8.50308492983E+01	 9.96282755408E-01	-4.44760518678E+00
3.99423164484E-04	 9.95968586165E-01	-4.65499494356E+00	 8.11589471642E-02	 8.48276245615E+01	 8.11589471642E-02	 8.48276245615E+01	 9.95968586165E-01	-4.65499494356E+00
4.18235326755E-04	 9.95619959634E-01	-4.87065916464E+00	 8.49101711994E-02	 8.46104625477E+01	 8.49101711994E-02	 8.46104625477E+01	 9.95619959634E-01	-4.87065916464E+00
4.37933510370E-04	 9.95245067200E-01	-5.09714540921E+00	 8.88482775444E-02	 8.43866752608E+01	 8.88482775444E-02	 8.43866752608E+01	 9.95245067200E-01	-5.09714540921E+00
4.58559445451E-04	 9.94830619804E-01	-5.33458376819E+00	 9.29753684939E-02	 8.41489068225E+01	 9.29753684939E-02	 8.41489068225E+01	 9.94830619804E-01	-5.33458376819E+00
4.80156827539E-04	 9.94379368682E-01	-5.58384240622E+00	 9.73061773342E-02	 8.39006329883E+01	 9.73061773342E-02	 8.39006329883E+01	 9.94379368682E-01	-5.58384240622E+00
5.02771410163E-04	 9.93897317812E-01	-5.84175839815E+00	 1.01785424026E-01	 8.36462846025E+01	 1.01785424026E-01	 8.36462846025E+01	 9.93897317812E-01	-5.84175839815E+00
5.26451101762E-04	 9.93358098221E-01	-6.11217978231E+00	 1.06479745382E-01	 8.33727343350E+01	 1.06479745382E-01	 8.33727343350E+01	 9.93358098221E-01	-6.11217978231E+00
5.51246067188E-04	 9.92783089904E-01	-6.39644372632E+00	 1.11411664293E-01	 8.30935233689E+01	 1.11411664293E-01	 8.30935233689E+01	 9.92783089904E-01	-6.39644372632E+00
5.77208833970E-04	 9.92135714602E-01	-6.69403994290E+00	 1.16572126791E-01	 8.27913150159E+01	 1.16572126791E-01	 8.27913150159E+01	 9.92135714602E-01	-6.69403994290E+00
6.04394403597E-04	 9.91446392125E-01	-7.00263116660E+00	 1.21919833340E-01	 8.24831645397E+01	 1.21919833340E-01	 8.24831645397E+01	 9.91446392125E-01	-7.00263116660E+00
6.32860368034E-04	 9.90706278669E-01	-7.32564097648E+00	 1.27513505596E-01	 8.21660687336E+01	 1.27513505596E-01	 8.21660687336E+01	 9.90706278669E-01	-7.32564097648E+00
6.62667031734E-04	 9.89890814783E-01	-7.66471033714E+00	 1.33380966014E-01	 8.18306638861E+01	 1.33380966014E-01	 8.18306638861E+01	 9.89890814783E-01	-7.66471033714E+00
6.93877539388E-04	 9.88983033901E-01	-8.02082590792E+00	 1.39538494945E-01	 8.14723186813E+01	 1.39538494945E-01	 8.14723186813E+01	 9.88983033901E-01	-8.02082590792E+00
7.26558009694E-04	 9.88013212721E-01	-8.38856279929E+00	 1.45891238234E-01	 8.11054925835E+01	 1.45891238234E-01	 8.11054925835E+01	 9.88013212721E-01	-8.38856279929E+00
7.60777675433E-04	 9.86948929046E-01	-8.77377394050E+00	 1.52539445874E-01	 8.07193767362E+01	 1.52539445874E-01	 8.07193767362E+01	 9.86948929046E-01	-8.77377394050E+00
7.96609030133E-04	 9.85790841149E-01	-9.17709517482E+00	 1.59492778930E-01	 8.03166393069E+01	 1.59492778930E-01	 8.03166393069E+01	 9.85790841149E-01	-9.17709517482E+00
8.34127981644E-04	 9.84527822229E-01	-9.60021685837E+00	 1.66778935785E-01	 7.98955981675E+01	 1.66778935785E-01	 7.98955981675E+01	 9.84527822229E-01	-9.60021685837E+00
8.73414012952E-04	 9.83181577421E-01	-1.00383545169E+01	 1.74313919278E-01	 7.94654071679E+01	 1.74313919278E-01	 7.94654071679E+01	 9.83181577421E-01	-1.00383545169E+01
9.14550350555E-04	 9.81673471260E-01	-1.04952511742E+01	 1.82161026599E-01	 7.90025776979E+01	 1.82161026599E-01	 7.90025776979E+01	 9.81673471260E-01	-1.04952511742E+01
9.57624140782E-04	 9.80037821047E-01	-1.09751129576E+01	 1.90389940179E-01	 7.85216653120E+01	 1.90389940179E-01	 7.85216653120E+01	 9.80037821047E-01	-1.09751129576E+01
1.00272663441E-03	 9.78256248178E-01	-1.14775096025E+01	 1.98990933460E-01	 7.80195713231E+01	 1.98990933460E-01	 7.80195713231E+01	 9.78256248178E-01	-1.14775096025E+01
1.04995337997E-03	 9.76321026698E-01	-1.19983238094E+01	 2.07891152987E-01	 7.74965810127E+01	 2.07891152987E-01	 7.74965810127E+01	 9.76321026698E-01	-1.19983238094E+01
1.09940442617E-03	 9.74219606027E-01	-1.25387345191E+01	 2.17108161681E-01	 7.69519616943E+01	 2.17108161681E-01	 7.69519616943E+01	 9.74219606027E-01	-1.25387345191E+01
1.15118453384E-03	 9.71956397550E-01	-1.31053909407E+01	 2.26751752377E-01	 7.63896859800E+01	 2.26751752377E-01	 7.63896859800E+01	 9.71956397550E-01	-1.31053909407E+01
1.20540339789E-03	 9.69411647730E-01	-1.36962486407E+01	 2.36784323011E-01	 7.57827785867E+01	 2.36784323011E-01	 7.57827785867E+01	 9.69411647730E-01	-1.36962486407E+01
1.26217587966E-03	 9.66754229484E-01	-1.43105824047E+01	 2.47187915621E-01	 7.51757944872E+01	 2.47187915621E-01	 7.51757944872E+01	 9.66754229484E-01	-1.43105824047E+01
1.32162225026E-03	 9.63849539220E-01	-1.49472937507E+01	 2.57940762290E-01	 7.45387036298E+01	 2.57940762290E-01	 7.45387036298E+01	 9.63849539220E-01	-1.49472937507E+01
1.38386844538E-03	 9.60667493220E-01	-1.56111610945E+01	 2.69118523256E-01	 7.38687832100E+01	 2.69118523256E-01	 7.38687832100E+01	 9.60667493220E-01	-1.56111610945E+01
1.44904633206E-03	 9.57262550197E-01	-1.63058040666E+01	 2.80775193689E-01	 7.31811128317E+01	 2.80775193689E-01	 7.31811128317E+01	 9.57262550197E-01	-1.63058040666E+01
1.51729398808E-03	 9.53581224439E-01	-1.70261490848E+01	 2.92819574437E-01	 7.24670615777E+01	 2.92819574437E-01	 7.24670615777E+01	 9.53581224439E-01	-1.70261490848E+01
1.58875599443E-03	 9.49583275995E-01	-1.77681542437E+01	 3.05178136575E-01	 7.17219453069E+01	 3.05178136575E-01	 7.17219453069E+01	 9.49583275995E-01	-1.77681542437E+01
1.66358374162E-03	 9.45269151488E-01	-1.85403335641E+01	 3.17984754962E-01	 7.09495764955E+01	 3.17984754962E-01	 7.09495764955E+01	 9.45269151488E-01	-1.85403335641E+01
1.74193575042E-03	 9.40590773249E-01	-1.93433093047E+01	 3.31240934252E-01	 7.01446702471E+01	 3.31240934252E-01	 7.01446702471E+01	 9.40590773249E-01	-1.93433093047E+01
1.82397800764E-03	 9.35539351038E-01	-2.01773217854E+01	 3.44940550407E-01	 6.93093670760E+01	 3.44940550407E-01	 6.93093670760E+01	 9.35539351038E-01	-2.01773217854E+01
1.90988431781E-03	 9.30126314401E-01	-2.10366287057E+01	 3.58979191382E-01	 6.84486588794E+01	 3.58979191382E-01	 6.84486588794E+01	 9.30126314401E-01	-2.10366287057E+01
1.99983667135E-03	 9.24326275669E-01	-2.19255441248E+01	 3.73416371585E-01	 6.75614184618E+01	 3.73416371585E-01	 6.75614184618E+01	 9.24326275669E-01	-2.19255441248E+01
2.09402563013E-03	 9.18086139578E-01	-2.28488624700E+01	 3.88316912766E-01	 6.66426475332E+01	 3.88316912766E-01	 6.66426475332E+01	 9.18086139578E-01	-2.28488624700E+01
2.19265073117E-03	 9.11379226569E-01	-2.38002778660E+01	 4.03565599429E-01	 6.56916641398E+01	 4.03565599429E-01	 6.56916641398E+01	 9.11379226569E-01	-2.38002778660E+01
2.29592090932E-03	 9.04246245605E-01	-2.47743960173E+01	 4.19062877494E-01	 6.47171791112E+01	 4.19062877494E-01	 6.47171791112E+01	 9.04246245605E-01	-2.47743960173E+01
2.40405493996E-03	 8.96607205610E-01	-2.57800352523E+01	 4.34934513375E-01	 6.37110464939E+01	 4.34934513375E-01	 6.37110464939E+01	 8.96607205610E-01	-2.57800352523E+01
2.51728190239E-03	 8.88451797454E-01	-2.68183915375E+01	 4.51181667505E-01	 6.26750055030E+01	 4.51181667505E-01	 6.26750055030E+01	 8.88451797454E-01	-2.68183915375E+01
2.63584166516E-03	 8.79730194168E-01	-2.78894028820E+01	 4.67784510813E-01	 6.16057186130E+01	 4.67784510813E-01	 6.16057186130E+01	 8.79730194168E-01	-2.78894028820E+01
2.75998539425E-03	 8.70528748759E-01	-2.89751092752E+01	 4.84448714901E-01	 6.05161466327E+01	 4.84448714901E-01	 6.05161466327E+01	 8.70528748759E-01	-2.89751092752E+01
2.88997608512E-03	 8.60791308288E-01	-3.00913985463E+01	 5.01400469918E-01	 5.94017560788E+01	 5.01400469918E-01	 5.94017560788E+01	 8.60791308288E-01	-3.00913985463E+01
3.02608911988E-03	 8.50445459088E-01	-3.12364856156E+01	 5.18591897376E-01	 5.82565270900E+01	 5.18591897376E-01	 5.82565270900E+01	 8.50445459088E-01	-3.12364856156E+01
3.16861285067E-03	 8.39504242338E-01	-3.24107613614E+01	 5.36006177133E-01	 5.70843692519E+01	 5.36006177133E-01	 5.70843692519E+01	 8.39504242338E-01	-3.24107613614E+01
3.31784921055E-03	 8.28084064343E-01	-3.35963336340E+01	 5.53359702444E-01	 5.58991441981E+01	 5.53359702444E-01	 5.58991441981E+01	 8.28084064343E-01	-3.35963336340E+01
3.47411435310E-03	 8.16073958797E-01	-3.48060603006E+01	 5.70822448436E-01	 5.46905692339E+01	 5.70822448436E-01	 5.46905692339E+01	 8.16073958797E-01	-3.48060603006E+01
3.63773932222E-03	 8.03513198443E-01	-3.60375202536E+01	 5.88337180169E-01	 5.34639829673E+01	 5.88337180169E-01	 5.34639829673E+01	 8.03513198443E-01	-3.60375202536E+01
3.80907075343E-03	 7.90335279851E-01	-3.72940413679E+01	 6.05927993285E-01	 5.22141320283E+01	 6.05927993285E-01	 5.22141320283E+01	 7.90335279851E-01	-3.72940413679E+01
3.98847160817E-03	 7.76570232350E-01	-3.85532923570E+01	 6.23266195847E-01	 5.09449045170E+01	 6.23266195847E-01	 5.09449045170E+01	 7.76570232350E-01	-3.85532923570E+01
4.17632194279E-03	 7.62407542163E-01	-3.98250862344E+01	 6.40470465766E-01	 4.96743272878E+01	 6.40470465766E-01	 4.96743272878E+01	 7.62407542163E-01	-3.98250862344E+01
4.37301971364E-03	 7.47741749773E-01	-4.11064326352E+01	 6.57484969413E-01	 4.83926725463E+01	 6.57484969413E-01	 4.83926725463E+01	 7.47741749773E-01	-4.11064326352E+01
4.57898162016E-03	 7.32514347261E-01	-4.24061835955E+01	 6.74407611789E-01	 4.70952629728E+01	 6.74407611789E-01	 4.70952629728E+01	 7.32514347261E-01	-4.24061835955E+01
4.79464398762E-03	 7.16949269654E-01	-4.37043964294E+01	 6.90963630699E-01	 4.58009818522E+01	 6.90963630699E-01	 4.58009818522E+01	 7.16949269654E-01	-4.37043964294E+01
5.02046369149E-03	 7.00953817574E-01	-4.49958769420E+01	 7.07083111639E-01	 4.45014116529E+01	 7.07083111639E-01	 4.45014116529E+01	 7.00953817574E-01	-4.49958769420E+01
5.25691912531E-03	 6.84606401281E-01	-4.62942467875E+01	 7.22925645702E-01	 4.32025856526E+01	 7.22925645702E-01	 4.32025856526E+01	 6.84606401281E-01	-4.62942467875E+01
5.50451121415E-03	 6.67933789226E-01	-4.75968298480E+01	 7.38445847079E-01	 4.19058562643E+01	 7.38445847079E-01	 4.19058562643E+01	 6.67933789226E-01	-4.75968298480E+01
5.76376447582E-03	 6.51025082011E-01	-4.88845029685E+01	 7.53414068710E-01	 4.06170739816E+01	 7.53414068710E-01	 4.06170739816E+01	 6.51025082011E-01	-4.88845029685E+01
6.03522813203E-03	 6.33925741249E-01	-5.01597207771E+01	 7.67862773446E-01	 3.93385535989E+01	 7.67862773446E-01	 3.93385535989E+01	 6.33925741249E-01	-5.01597207771E+01
6.31947727192E-03	 6.16679350817E-01	-5.14264113269E+01	 7.81837895992E-01	 3.80723288689E+01	 7.81837895992E-01	 3.80723288689E+01	 6.16679350817E-01	-5.14264113269E+01
6.61711407037E-03	 5.99235737160E-01	-5.26876655544E+01	 7.95373144828E-01	 3.68135559421E+01	 7.95373144828E-01	 3.68135559421E+01	 5.99235737160E-01	-5.26876655544E+01
6.92876906367E-03	 5.81689708043E-01	-5.39335819971E+01	 8.08365677589E-01	 3.55679249227E+01	 8.08365677589E-01	 3.55679249227E+01	 5.81689708043E-01	-5.39335819971E+01
7.25510248534E-03	 5.64291305954E-01	-5.51483435028E+01	 8.20665589173E-01	 3.43516012937E+01	 8.20665589173E-01	 3.43516012937E+01	 5.64291305954E-01	-5.51483435028E+01
7.59680566477E-03	 5.46885368638E-01	-5.63520859003E+01	 8.32489328926E-01	 3.31521967331E+01	 8.32489328926E-01	 3.31521967331E+01	 5.46885368638E-01	-5.63520859003E+01
7.95460249181E-03	 5.29435430743E-01	-5.75363566996E+01	 8.43764046166E-01	 3.19659682180E+01	 8.43764046166E-01	 3.19659682180E+01	 5.29435430743E-01	-5.75363566996E+01
8.32925095033E-03	 5.12099388527E-01	-5.87034871582E+01	 8.54522210668E-01	 3.08025006673E+01	 8.54522210668E-01	 3.08025006673E+01	 5.12099388527E-01	-5.87034871582E+01
8.72154472395E-03	 4.95041365127E-01	-5.98272225806E+01	 8.64546824793E-01	 2.96712273248E+01	 8.64546824793E-01	 2.96712273248E+01	 4.95041365127E-01	-5.98272225806E+01
9.13231487747E-03	 4.78180714328E-01	-6.09391234146E+01	 8.74136778875E-01	 2.85654828322E+01	 8.74136778875E-01	 2.85654828322E+01	 4.78180714328E-01	-6.09391234146E+01
9.56243161745E-03	 4.61473622938E-01	-6.20158952285E+01	 8.83111834494E-01	 2.74810900927E+01	 8.83111834494E-01	 2.74810900927E+01	 4.61473622938E-01	-6.20158952285E+01
1.00128061357E-02	 4.45006762031E-01	-6.30783525503E+01	 8.91660337416E-01	 2.64226918208E+01	 8.91660337416E-01	 2.64226918208E+01	 4.45006762031E-01	-6.30783525503E+01
1.04843925397E-02	 4.28969861155E-01	-6.40975135385E+01	 8.99573257060E-01	 2.54011611744E+01	 8.99573257060E-01	 2.54011611744E+01	 4.28969861155E-01	-6.40975135385E+01
1.09781898737E-02	 4.13215539579E-01	-6.50884952542E+01	 9.06994757001E-01	 2.44059787188E+01	 9.06994757001E-01	 2.44059787188E+01	 4.13215539579E-01	-6.50884952542E+01
1.14952442353E-02	 3.97776080299E-01	-6.60595222734E+01	 9.14002617363E-01	 2.34382697132E+01	 9.14002617363E-01	 2.34382697132E+01	 3.97776080299E-01	-6.60595222734E+01
1.20366509917E-02	 3.82637591723E-01	-6.70056968741E+01	 9.20578477866E-01	 2.24962606754E+01	 9.20578477866E-01	 2.24962606754E+01	 3.82637591723E-01	-6.70056968741E+01
1.26035570997E-02	 3.67974947623E-01	-6.79106647300E+01	 9.26633844122E-01	 2.15899198053E+01	 9.26633844122E-01	 2.15899198053E+01	 3.67974947623E-01	-6.79106647300E+01
1.31971635363E-02	 3.53716225170E-01	-6.87853668655E+01	 9.32267006998E-01	 2.07139580415E+01	 9.32267006998E-01	 2.07139580415E+01	 3.53716225170E-01	-6.87853668655E+01
1.38187278421E-02	 3.39815728984E-01	-6.96345545200E+01	 9.37527821578E-01	 1.98648575663E+01	 9.37527821578E-01	 1.98648575663E+01	 3.39815728984E-01	-6.96345545200E+01
1.44695667859E-02	 3.26263270705E-01	-7.04497927738E+01	 9.42385786551E-01	 1.90413475198E+01	 9.42385786551E-01	 1.90413475198E+01	 3.26263270705E-01	-7.04497927738E+01
1.51510591543E-02	 3.13220741427E-01	-7.12370277500E+01	 9.46894882264E-01	 1.82526854905E+01	 9.46894882264E-01	 1.82526854905E+01	 3.13220741427E-01	-7.12370277500E+01
1.58646486722E-02	 3.00563582954E-01	-7.20021528607E+01	 9.51105377469E-01	 1.74907491875E+01	 9.51105377469E-01	 1.74907491875E+01	 3.00563582954E-01	-7.20021528607E+01
1.66118470616E-02	 2.88275755387E-01	-7.27413827949E+01	 9.55012360031E-01	 1.67540873851E+01	 9.55012360031E-01	 1.67540873851E+01	 2.88275755387E-01	-7.27413827949E+01
1.73942372440E-02	 2.76386232466E-01	-7.34444390855E+01	 9.58582078008E-01	 1.60439848049E+01	 9.58582078008E-01	 1.60439848049E+01	 2.76386232466E-01	-7.34444390855E+01
1.82134766941E-02	 2.64944638356E-01	-7.41277611685E+01	 9.61911922921E-01	 1.53630415347E+01	 9.61911922921E-01	 1.53630415347E+01	 2.64944638356E-01	-7.41277611685E+01
1.90713009505E-02	 2.53938914934E-01	-7.47783806290E+01	 9.64955946113E-01	 1.47101205528E+01	 9.64955946113E-01	 1.47101205528E+01	 2.53938914934E-01	-7.47783806290E+01
1.99695272931E-02	 2.43327590641E-01	-7.54093707722E+01	 9.67788448740E-01	 1.40824557088E+01	 9.67788448740E-01	 1.40824557088E+01	 2.43327590641E-01	-7.54093707722E+01
2.09100585925E-02	 2.33045624004E-01	-7.60112067246E+01	 9.70381906037E-01	 1.34758968145E+01	 9.70381906037E-01	 1.34758968145E+01	 2.33045624004E-01	-7.60112067246E+01
2.18948873413E-02	 2.23160060082E-01	-7.65885786312E+01	 9.72769301934E-01	 1.28941721255E+01	 9.72769301934E-01	 1.28941721255E+01	 2.23160060082E-01	-7.65885786312E+01
2.29260998752E-02	 2.13708510376E-01	-7.71417014362E+01	 9.74963428830E-01	 1.23392551689E+01	 9.74963428830E-01	 1.23392551689E+01	 2.13708510376E-01	-7.71417014362E+01
2.40058807929E-02	 2.04583549626E-01	-7.76691472902E+01	 9.76971926354E-01	 1.18046164516E+01	 9.76971926354E-01	 1.18046164516E+01	 2.04583549626E-01	-7.76691472902E+01
2.51365175838E-02	 1.95798895370E-01	-7.81862586047E+01	 9.78859067708E-01	 1.12909203426E+01	 9.78859067708E-01	 1.12909203426E+01	 1.95798895370E-01	-7.81862586047E+01
2.63204054745E-02	 1.87366329174E-01	-7.86823814914E+01	 9.80594579009E-01	 1.07986776564E+01	 9.80594579009E-01	 1.07986776564E+01	 1.87366329174E-01	-7.86823814914E+01
2.75600525026E-02	 1.79320395343E-01	-7.91452252763E+01	 9.82148901535E-01	 1.03297387886E+01	 9.82148901535E-01	 1.03297387886E+01	 1.79320395343E-01	-7.91452252763E+01
2.88580848301E-02	 1.71572714517E-01	-7.95937312626E+01	 9.83593386720E-01	 9.87884984114E+00	 9.83593386720E-01	 9.87884984114E+00	 1.71572714517E-01	-7.95937312626E+01
3.02172523068E-02	 1.64117152789E-01	-8.00255494727E+01	 9.84927053077E-01	 9.44554578300E+00	 9.84927053077E-01	 9.44554578300E+00	 1.64117152789E-01	-8.00255494727E+01
3.16404342960E-02	 1.56956021824E-01	-8.04403497072E+01	 9.86155393308E-01	 9.02986750966E+00	 9.86155393308E-01	 9.02986750966E+00	 1.56956021824E-01	-8.04403497072E+01
3.31306457740E-02	 1.50154479156E-01	-8.08309601748E+01	 9.87265318077E-01	 8.63550167351E+00	 9.87265318077E-01	 8.63550167351E+00	 1.50154479156E-01	-8.08309601748E+01
3.46910437174E-02	 1.43609572016E-01	-8.12099027191E+01	 9.88297680893E-01	 8.25641018606E+00	 9.88297680893E-01	 8.25641018606E+00	 1.43609572016E-01	-8.12099027191E+01
3.63249337913E-02	 1.37321548241E-01	-8.15751262399E+01	 9.89251517369E-01	 7.89254245213E+00	 9.89251517369E-01	 7.89254245213E+00	 1.37321548241E-01	-8.15751262399E+01
3.80357773520E-02	 1.31278652884E-01	-8.19163776229E+01	 9.90107943577E-01	 7.54314944821E+00	 9.90107943577E-01	 7.54314944821E+00	 1.31278652884E-01	-8.19163776229E+01
3.98271987798E-02	 1.25539140398E-01	-8.22482108074E+01	 9.90905730718E-01	 7.21156924989E+00	 9.90905730718E-01	 7.21156924989E+00	 1.25539140398E-01	-8.22482108074E+01
4.17029931574E-02	 1.20033302688E-01	-8.25644834710E+01	 9.91635469770E-01	 6.89371484912E+00	 9.91635469770E-01	 6.89371484912E+00	 1.20033302688E-01	-8.25644834710E+01
4.36671343094E-02	 1.14745779761E-01	-8.28680623509E+01	 9.92307493230E-01	 6.58866473162E+00	 9.92307493230E-01	 6.58866473162E+00	 1.14745779761E-01	-8.28680623509E+01
4.57237832210E-02	 1.09661096094E-01	-8.31565574787E+01	 9.92920853840E-01	 6.29549054592E+00	 9.92920853840E-01	 6.29549054592E+00	 1.09661096094E-01	-8.31565574787E+01
4.78772968527E-02	 1.04840300460E-01	-8.34297476806E+01	 9.93478507417E-01	 6.01768477327E+00	 9.93478507417E-01	 6.01768477327E+00	 1.04840300460E-01	-8.34297476806E+01
5.01322373708E-02	 1.00220550799E-01	-8.36950416438E+01	 9.93997812543E-01	 5.75160175451E+00	 9.93997812543E-01	 5.75160175451E+00	 1.00220550799E-01	-8.36950416438E+01
5.24933818117E-02	 9.57885495738E-02	-8.39455957947E+01	 9.94469347614E-01	 5.49644592874E+00	 9.94469347614E-01	 5.49644592874E+00	 9.57885495738E-02	-8.39455957947E+01
5.49657322024E-02	 9.15315120379E-02	-8.41855145998E+01	 9.94903162241E-01	 5.25146571588E+00	 9.94903162241E-01	 5.25146571588E+00	 9.15315120379E-02	-8.41855145998E+01
5.75545261569E-02	 8.74874327457E-02	-8.44190701810E+01	 9.95307719911E-01	 5.01883516333E+00	 9.95307719911E-01	 5.01883516333E+00	 8.74874327457E-02	-8.44190701810E+01
6.02652479720E-02	 8.36210671229E-02	-8.46366095578E+01	 9.95670626883E-01	 4.79650018952E+00	 9.95670626883E-01	 4.79650018952E+00	 8.36210671229E-02	-8.46366095578E+01
6.31036402460E-02	 7.99109037504E-02	-8.48437896806E+01	 9.96003182188E-01	 4.58321481014E+00	 9.96003182188E-01	 4.58321481014E+00	 7.99109037504E-02	-8.48437896806E+01
6.60757160435E-02	 7.63514720227E-02	-8.50435139325E+01	 9.96311268270E-01	 4.37865551834E+00	 9.96311268270E-01	 4.37865551834E+00	 7.63514720227E-02	-8.50435139325E+01
6.91877716349E-02	 7.29640206571E-02	-8.52379180752E+01	 9.96598737198E-01	 4.18403538057E+00	 9.96598737198E-01	 4.18403538057E+00	 7.29640206571E-02	-8.52379180752E+01
7.24463998338E-02	 6.97328955192E-02	-8.54167028445E+01	 9.96854150227E-01	 3.99843710737E+00	 9.96854150227E-01	 3.99843710737E+00	 6.97328955192E-02	-8.54167028445E+01
7.58585039649E-02	 6.66337136337E-02	-8.55878954439E+01	 9.97089681444E-01	 3.82045745233E+00	 9.97089681444E-01	 3.82045745233E+00	 6.66337136337E-02	-8.55878954439E+01
7.94313124874E-02	 6.36602215862E-02	-8.57541314602E+01	 9.97309507398E-01	 3.64973232895E+00	 9.97309507398E-01	 3.64973232895E+00	 6.36602215862E-02	-8.57541314602E+01
8.31723943092E-02	 6.08256979926E-02	-8.59118415966E+01	 9.97510440922E-01	 3.48701617632E+00	 9.97510440922E-01	 3.48701617632E+00	 6.08256979926E-02	-8.59118415966E+01
8.70896748209E-02	 5.81280493749E-02	-8.60584646958E+01	 9.97691133440E-01	 3.33218163797E+00	 9.97691133440E-01	 3.33218163797E+00	 5.81280493749E-02	-8.60584646958E+01
9.11914526857E-02	 5.55441718065E-02	-8.61981278769E+01	 9.97857342212E-01	 3.18389989548E+00	 9.97857342212E-01	 3.18389989548E+00	 5.55441718065E-02	-8.61981278769E+01
9.54864174202E-02	 5.30641180153E-02	-8.63432753852E+01	 9.98021589889E-01	 3.04160319343E+00	 9.98021589889E-01	 3.04160319343E+00	 5.30641180153E-02	-8.63432753852E+01
9.99836678023E-02	 5.06970282420E-02	-8.64738615653E+01	 9.98165347217E-01	 2.90580100862E+00	 9.98165347217E-01	 2.90580100862E+00	 5.06970282420E-02	-8.64738615653E+01
1.04692731147E-01	 4.84464125685E-02	-8.65934924009E+01	 9.98293397364E-01	 2.77669404175E+00	 9.98293397364E-01	 2.77669404175E+00	 4.84464125685E-02	-8.65934924009E+01
1.09623583491E-01	 4.62913966165E-02	-8.67079000748E+01	 9.98411838576E-01	 2.65308470308E+00	 9.98411838576E-01	 2.65308470308E+00	 4.62913966165E-02	-8.67079000748E+01
1.14786670725E-01	 4.42241146295E-02	-8.68187821311E+01	 9.98522612822E-01	 2.53452023095E+00	 9.98522612822E-01	 2.53452023095E+00	 4.42241146295E-02	-8.68187821311E+01
1.20192930722E-01	 4.22440796528E-02	-8.69289660951E+01	 9.98628156163E-01	 2.42097202546E+00	 9.98628156163E-01	 2.42097202546E+00	 4.22440796528E-02	-8.69289660951E+01
1.25853816513E-01	 4.03692543326E-02	-8.70259725976E+01	 9.98719529834E-01	 2.31346275047E+00	 9.98719529834E-01	 2.31346275047E+00	 4.03692543326E-02	-8.70259725976E+01
1.31781320547E-01	 3.85722968357E-02	-8.71235692865E+01	 9.98807561192E-01	 2.21042878958E+00	 9.98807561192E-01	 2.21042878958E+00	 3.85722968357E-02	-8.71235692865E+01
1.37988000096E-01	 3.68484189228E-02	-8.72151476104E+01	 9.98887978169E-01	 2.11159110242E+00	 9.98887978169E-01	 2.11159110242E+00	 3.68484189228E-02	-8.72151476104E+01
1.44487003859E-01	 3.51956211453E-02	-8.73004038769E+01	 9.98961133277E-01	 2.01683384616E+00	 9.98961133277E-01	 2.01683384616E+00	 3.51956211453E-02	-8.73004038769E+01
1.51292099818E-01	 3.36340136247E-02	-8.73819756603E+01	 9.99028842745E-01	 1.92731044105E+00	 9.99028842745E-01	 1.92731044105E+00	 3.36340136247E-02	-8.73819756603E+01
1.58417704402E-01	 3.21359236266E-02	-8.74593237558E+01	 9.99091404392E-01	 1.84143267026E+00	 9.99091404392E-01	 1.84143267026E+00	 3.21359236266E-02	-8.74593237558E+01
1.65878913032E-01	 3.06983092364E-02	-8.75334757262E+01	 9.99149709157E-01	 1.75902577597E+00	 9.99149709157E-01	 1.75902577597E+00	 3.06983092364E-02	-8.75334757262E+01
1.73691532095E-01	 2.93223932187E-02	-8.76024739638E+01	 9.99202954343E-01	 1.68015848361E+00	 9.99202954343E-01	 1.68015848361E+00	 2.93223932187E-02	-8.76024739638E+01
1.81872112435E-01	 2.80179853391E-02	-8.76659445024E+01	 9.99251171674E-01	 1.60539254694E+00	 9.99251171674E-01	 1.60539254694E+00	 2.80179853391E-02	-8.76659445024E+01
1.90437984412E-01	 2.67698186823E-02	-8.77253877778E+01	 9.99295594958E-01	 1.53385264826E+00	 9.99295594958E-01	 1.53385264826E+00	 2.67698186823E-02	-8.77253877778E+01
1.99407294617E-01	 2.55724428549E-02	-8.77839619263E+01	 9.99337932844E-01	 1.46522694878E+00	 9.99337932844E-01	 1.46522694878E+00	 2.55724428549E-02	-8.77839619263E+01
2.08799044314E-01	 2.44258073622E-02	-8.78396370690E+01	 9.99377348432E-01	 1.39951144204E+00	 9.99377348432E-01	 1.39951144204E+00	 2.44258073622E-02	-8.78396370690E+01
2.18633129697E-01	 2.33390924370E-02	-8.78944127952E+01	 9.99414680032E-01	 1.33723265282E+00	 9.99414680032E-01	 1.33723265282E+00	 2.33390924370E-02	-8.78944127952E+01
2.28930384036E-01	 2.22993654543E-02	-8.79399418075E+01	 9.99446881430E-01	 1.27764628364E+00	 9.99446881430E-01	 1.27764628364E+00	 2.22993654543E-02	-8.79399418075E+01
2.39712621813E-01	 2.13026662222E-02	-8.79833428227E+01	 9.99477123403E-01	 1.22052734796E+00	 9.99477123403E-01	 1.22052734796E+00	 2.13026662222E-02	-8.79833428227E+01
2.51002684936E-01	 2.03462057223E-02	-8.80284259072E+01	 9.99506878332E-01	 1.16571683597E+00	 9.99506878332E-01	 1.16571683597E+00	 2.03462057223E-02	-8.80284259072E+01
2.62824491128E-01	 1.94380235300E-02	-8.80680455076E+01	 9.99533503692E-01	 1.11367325586E+00	 9.99533503692E-01	 1.11367325586E+00	 1.94380235300E-02	-8.80680455076E+01
2.75203084598E-01	 1.85719196449E-02	-8.81064227597E+01	 9.99558686152E-01	 1.06404225044E+00	 9.99558686152E-01	 1.06404225044E+00	 1.85719196449E-02	-8.81064227597E+01
2.88164689095E-01	 1.77429958804E-02	-8.81424402704E+01	 9.99582183042E-01	 1.01654259443E+00	 9.99582183042E-01	 1.01654259443E+00	 1.77429958804E-02	-8.81424402704E+01
3.01736763461E-01	 1.69466724232E-02	-8.81765575834E+01	 9.99604278491E-01	 9.70911788790E-01	 9.99604278491E-01	 9.70911788790E-01	 1.69466724232E-02	-8.81765575834E+01
3.15948059804E-01	 1.61890726160E-02	-8.82140459251E+01	 9.99626428969E-01	 9.27501933039E-01	 9.99626428969E-01	 9.27501933039E-01	 1.61890726160E-02	-8.82140459251E+01
3.30828684411E-01	 1.54675195964E-02	-8.82403729317E+01	 9.99644606181E-01	 8.86155940287E-01	 9.99644606181E-01	 8.86155940287E-01	 1.54675195964E-02	-8.82403729317E+01
3.46410161522E-01	 1.47757152592E-02	-8.82685816664E+01	 9.99662665327E-01	 8.46515953683E-01	 9.99662665327E-01	 8.46515953683E-01	 1.47757152592E-02	-8.82685816664E+01
3.62725500115E-01	 1.41122931982E-02	-8.82878828452E+01	 9.99677884591E-01	 8.08501115731E-01	 9.99677884591E-01	 8.08501115731E-01	 1.41122931982E-02	-8.82878828452E+01
3.79809263839E-01	 1.34787816306E-02	-8.83103435204E+01	 9.99693359177E-01	 7.72201672353E-01	 9.99693359177E-01	 7.72201672353E-01	 1.34787816306E-02	-8.83103435204E+01
3.97697644229E-01	 1.28792572973E-02	-8.83358225163E+01	 9.99708864974E-01	 7.37851040642E-01	 9.99708864974E-01	 7.37851040642E-01	 1.28792572973E-02	-8.83358225163E+01
4.16428537385E-01	 1.23027803085E-02	-8.83549561277E+01	 9.99722458777E-01	 7.04820255921E-01	 9.99722458777E-01	 7.04820255921E-01	 1.23027803085E-02	-8.83549561277E+01
4.36041624245E-01	 1.17508516823E-02	-8.83677361614E+01	 9.99734288529E-01	 6.73195375663E-01	 9.99734288529E-01	 6.73195375663E-01	 1.17508516823E-02	-8.83677361614E+01
4.56578454658E-01	 1.12213897902E-02	-8.83836414684E+01	 9.99746405488E-01	 6.42858961735E-01	 9.99746405488E-01	 6.42858961735E-01	 1.12213897902E-02	-8.83836414684E+01
4.78082535397E-01	 1.07217639503E-02	-8.83926804168E+01	 9.99756710119E-01	 6.14231314614E-01	 9.99756710119E-01	 6.14231314614E-01	 1.07217639503E-02	-8.83926804168E+01
5.00599422333E-01	 1.02419120147E-02	-8.84066896634E+01	 9.99767645767E-01	 5.86738033636E-01	 9.99767645767E-01	 5.86738033636E-01	 1.02419120147E-02	-8.84066896634E+01
5.24176816943E-01	 9.78040581229E-03	-8.84087945473E+01	 9.99776218822E-01	 5.60294199128E-01	 9.99776218822E-01	 5.60294199128E-01	 9.78040581229E-03	-8.84087945473E+01
5.48864667362E-01	 9.33899317483E-03	-8.84180494414E+01	 9.99785766311E-01	 5.35003340847E-01	 9.99785766311E-01	 5.35003340847E-01	 9.33899317483E-03	-8.84180494414E+01
5.74715274199E-01	 8.92087816886E-03	-8.84220807098E+01	 9.99794120919E-01	 5.11046837911E-01	 9.99794120919E-01	 5.11046837911E-01	 8.92087816886E-03	-8.84220807098E+01
6.01783401336E-01	 8.52025241459E-03	-8.84171729280E+01	 9.99800930867E-01	 4.88091301532E-01	 9.99800930867E-01	 4.88091301532E-01	 8.52025241459E-03	-8.84171729280E+01
6.30126391938E-01	 8.13672353908E-03	-8.84108292544E+01	 9.99807431234E-01	 4.66115505213E-01	 9.99807431234E-01	 4.66115505213E-01	 8.13672353908E-03	-8.84108292544E+01
6.59804289942E-01	 7.76879839723E-03	-8.84102220788E+01	 9.99814627837E-01	 4.45034996157E-01	 9.99814627837E-01	 4.45034996157E-01	 7.76879839723E-03	-8.84102220788E+01
6.90879967251E-01	 7.42034660351E-03	-8.84053104000E+01	 9.99821013997E-01	 4.25069860097E-01	 9.99821013997E-01	 4.25069860097E-01	 7.42034660351E-03	-8.84053104000E+01
7.23419256928E-01	 7.08517139931E-03	-8.83970115415E+01	 9.99826885839E-01	 4.05865207296E-01	 9.99826885839E-01	 4.05865207296E-01	 7.08517139931E-03	-8.83970115415E+01
7.57491092668E-01	 6.76383837157E-03	-8.84014569030E+01	 9.99834175477E-01	 3.87455773457E-01	 9.99834175477E-01	 3.87455773457E-01	 6.76383837157E-03	-8.84014569030E+01
7.93167654822E-01	 6.45556684321E-03	-8.84023173802E+01	 9.99840835499E-01	 3.69794367578E-01	 9.99840835499E-01	 3.69794367578E-01	 6.45556684321E-03	-8.84023173802E+01
8.30524523318E-01	 6.16529421984E-03	-8.84036778890E+01	 9.99847244246E-01	 3.53164429487E-01	 9.99847244246E-01	 3.53164429487E-01	 6.16529421984E-03	-8.84036778890E+01
8.69640837772E-01	 5.88893945534E-03	-8.83933297777E+01	 9.99852214738E-01	 3.37330526919E-01	 9.99852214738E-01	 3.37330526919E-01	 5.88893945534E-03	-8.83933297777E+01
9.10599465141E-01	 5.61972913522E-03	-8.83729021957E+01	 9.99856211520E-01	 3.21904915168E-01	 9.99856211520E-01	 3.21904915168E-01	 5.61972913522E-03	-8.83729021957E+01
9.53487175281E-01	 5.36131209659E-03	-8.83654256636E+01	 9.99861431694E-01	 3.07099583624E-01	 9.99861431694E-01	 3.07099583624E-01	 5.36131209659E-03	-8.83654256636E+01
9.98394824759E-01	 5.11601903877E-03	-8.83323663951E+01	 9.99864193326E-01	 2.93043222514E-01	 9.99864193326E-01	 2.93043222514E-01	 5.11601903877E-03	-8.83323663951E+01
1.04541754934E+00	 4.88405449542E-03	-8.83061772276E+01	 9.99867553004E-01	 2.79751599687E-01	 9.99867553004E-01	 2.79751599687E-01	 4.88405449542E-03	-8.83061772276E+01
1.09465496551E+00	 4.66118717665E-03	-8.82714692139E+01	 9.99870254972E-01	 2.66980433260E-01	 9.99870254972E-01	 2.66980433260E-01	 4.66118717665E-03	-8.82714692139E+01
1.14621138154E+00	 4.44523675326E-03	-8.82570072212E+01	 9.99874664685E-01	 2.54608212189E-01	 9.99874664685E-01	 2.54608212189E-01	 4.44523675326E-03	-8.82570072212E+01
1.20019601844E+00	 4.24387765721E-03	-8.82533049971E+01	 9.99879640978E-01	 2.43073281262E-01	 9.99879640978E-01	 2.43073281262E-01	 4.24387765721E-03	-8.82533049971E+01
1.25672324135E+00	 4.04619100497E-03	-8.82628720050E+01	 9.99885523213E-01	 2.31750286763E-01	 9.99885523213E-01	 2.31750286763E-01	 4.04619100497E-03	-8.82628720050E+01
1.31591280182E+00	 3.86043076588E-03	-8.82537194586E+01	 9.99889804066E-01	 2.21108578670E-01	 9.99889804066E-01	 2.21108578670E-01	 3.86043076588E-03	-8.82537194586E+01
1.37789009148E+00	 3.67869946151E-03	-8.81855237422E+01	 9.99890280661E-01	 2.10691861312E-01	 9.99890280661E-01	 2.10691861312E-01	 3.67869946151E-03	-8.81855237422E+01
1.44278640771E+00	 3.50718699377E-03	-8.81413633443E+01	 9.99892393550E-01	 2.00863318277E-01	 9.99892393550E-01	 2.00863318277E-01	 3.50718699377E-03	-8.81413633443E+01
1.51073923177E+00	 3.34171492237E-03	-8.80950305047E+01	 9.99894493128E-01	 1.91380892867E-01	 9.99894493128E-01	 1.91380892867E-01	 3.34171492237E-03	-8.80950305047E+01
1.58189252007E+00	 3.18398319118E-03	-8.80431481421E+01	 9.99896340447E-01	 1.82341620311E-01	 9.99896340447E-01	 1.82341620311E-01	 3.18398319118E-03	-8.80431481421E+01
1.65639700911E+00	 3.03126496466E-03	-8.79678889985E+01	 9.99897101569E-01	 1.73587591848E-01	 9.99897101569E-01	 1.73587591848E-01	 3.03126496466E-03	-8.79678889985E+01
1.73441053484E+00	 2.88405072756E-03	-8.79537196813E+01	 9.99901173950E-01	 1.65155110686E-01	 9.99901173950E-01	 1.65155110686E-01	 2.88405072756E-03	-8.79537196813E+01
1.81609836701E+00	 2.74584644101E-03	-8.78329189164E+01	 9.99899934263E-01	 1.57228824750E-01	 9.99899934263E-01	 1.57228824750E-01	 2.74584644101E-03	-8.78329189164E+01
1.90163355930E+00	 2.61181869916E-03	-8.77881535318E+01	 9.99902604439E-01	 1.49549430861E-01	 9.99902604439E-01	 1.49549430861E-01	 2.61181869916E-03	-8.77881535318E+01
1.99119731593E+00	 2.48446226467E-03	-8.77010511860E+01	 9.99903421233E-01	 1.42248514002E-01	 9.99903421233E-01	 1.42248514002E-01	 2.48446226467E-03	-8.77010511860E+01
2.08497937553E+00	 2.36384599954E-03	-8.76135948037E+01	 9.99904362104E-01	 1.35334007502E-01	 9.99904362104E-01	 1.35334007502E-01	 2.36384599954E-03	-8.76135948037E+01
2.18317841312E+00	 2.24678784664E-03	-8.75585552471E+01	 9.99906810218E-01	 1.28626703431E-01	 9.99906810218E-01	 1.28626703431E-01	 2.24678784664E-03	-8.75585552471E+01
2.28600246096E+00	 2.13443402269E-03	-8.74838649468E+01	 9.99908570518E-01	 1.22187421379E-01	 9.99908570518E-01	 1.22187421379E-01	 2.13443402269E-03	-8.74838649468E+01
2.39366934929E+00	 2.02462969246E-03	-8.74186003517E+01	 9.99910858936E-01	 1.15895432011E-01	 9.99910858936E-01	 1.15895432011E-01	 2.02462969246E-03	-8.74186003517E+01
2.50640716778E+00	 1.92150204830E-03	-8.72118665525E+01	 9.99908374445E-01	 1.09973776051E-01	 9.99908374445E-01	 1.09973776051E-01	 1.92150204830E-03	-8.72118665525E+01
2.62445474876E+00	 1.81828920331E-03	-8.71710382600E+01	 9.99911908203E-01	 1.04062558819E-01	 9.99911908203E-01	 1.04062558819E-01	 1.81828920331E-03	-8.71710382600E+01
2.74806217315E+00	 1.72383191939E-03	-8.70449557671E+01	 9.99912614326E-01	 9.86456294780E-02	 9.99912614326E-01	 9.86456294780E-02	 1.72383191939E-03	-8.70449557671E+01
2.87749130027E+00	 1.62975169554E-03	-8.68543960329E+01	 9.99911893870E-01	 9.32454589780E-02	 9.99911893870E-01	 9.32454589780E-02	 1.62975169554E-03	-8.68543960329E+01
3.01301632257E+00	 1.53947403329E-03	-8.66686611793E+01	 9.99911722139E-01	 8.80641225243E-02	 9.99911722139E-01	 8.80641225243E-02	 1.53947403329E-03	-8.66686611793E+01
3.15492434650E+00	 1.45440993913E-03	-8.64670110441E+01	 9.99911428306E-01	 8.31805748518E-02	 9.99911428306E-01	 8.31805748518E-02	 1.45440993913E-03	-8.64670110441E+01
3.30351600075E+00	 1.37318693068E-03	-8.62938955079E+01	 9.99912178044E-01	 7.85201999879E-02	 9.99912178044E-01	 7.85201999879E-02	 1.37318693068E-03	-8.62938955079E+01
3.45910607312E+00	 1.29325520454E-03	-8.61240616066E+01	 9.99913413235E-01	 7.39350068732E-02	 9.99913413235E-01	 7.39350068732E-02	 1.29325520454E-03	-8.61240616066E+01
3.62202417738E+00	 1.21416214392E-03	-8.58323215412E+01	 9.99912493324E-01	 6.93884964368E-02	 9.99912493324E-01	 6.93884964368E-02	 1.21416214392E-03	-8.58323215412E+01
3.79261545157E+00	 1.14082131605E-03	-8.55832879202E+01	 9.99912792460E-01	 6.51758343784E-02	 9.99912792460E-01	 6.51758343784E-02	 1.14082131605E-03	-8.55832879202E+01
3.97124128915E+00	 1.06887488430E-03	-8.52411726175E+01	 9.99911891640E-01	 6.10362914349E-02	 9.99911891640E-01	 6.10362914349E-02	 1.06887488430E-03	-8.52411726175E+01
4.15828010459E+00	 9.99013980132E-04	-8.49740778616E+01	 9.99912975171E-01	 5.70241810383E-02	 9.99912975171E-01	 5.70241810383E-02	 9.99013980132E-04	-8.49740778616E+01
4.35412813508E+00	 9.30216202578E-04	-8.46087009182E+01	 9.99913028428E-01	 5.30663103401E-02	 9.99913028428E-01	 5.30663103401E-02	 9.30216202578E-04	-8.46087009182E+01
4.55920027987E+00	 8.66072090895E-04	-8.42042987864E+01	 9.99912913857E-01	 4.93729265924E-02	 9.99912913857E-01	 4.93729265924E-02	 8.66072090895E-04	-8.42042987864E+01
4.77393097933E+00	 8.01545827497E-04	-8.36513117627E+01	 9.99911683274E-01	 4.56475860336E-02	 9.99911683274E-01	 4.56475860336E-02	 8.01545827497E-04	-8.36513117627E+01
4.99877513519E+00	 7.39670163622E-04	-8.30734565633E+01	 9.99911067790E-01	 4.20744172573E-02	 9.99911067790E-01	 4.20744172573E-02	 7.39670163622E-04	-8.30734565633E+01
5.23420907432E+00	 6.78080776464E-04	-8.24889989702E+01	 9.99911589608E-01	 3.85212237406E-02	 9.99911589608E-01	 3.85212237406E-02	 6.78080776464E-04	-8.24889989702E+01
5.48073155779E+00	 6.19845840783E-04	-8.17092902211E+01	 9.99910808989E-01	 3.51465315038E-02	 9.99910808989E-01	 3.51465315038E-02	 6.19845840783E-04	-8.17092902211E+01
5.73886483746E+00	 5.60656183662E-04	-8.08841428893E+01	 9.99911327728E-01	 3.17203308952E-02	 9.99911327728E-01	 3.17203308952E-02	 5.60656183662E-04	-8.08841428893E+01
6.00915576239E+00	 5.04536774938E-04	-7.98670173235E+01	 9.99911358463E-01	 2.84594492793E-02	 9.99911358463E-01	 2.84594492793E-02	 5.04536774938E-04	-7.98670173235E+01
6.29217693733E+00	 4.49455646731E-04	-7.83551009651E+01	 9.99909376304E-01	 2.52241564670E-02	 9.99909376304E-01	 2.52241564670E-02	 4.49455646731E-04	-7.83551009651E+01
6.58852793573E+00	 3.93641665456E-04	-7.67548182188E+01	 9.99909882815E-01	 2.19560154921E-02	 9.99909882815E-01	 2.19560154921E-02	 3.93641665456E-04	-7.67548182188E+01
6.89883656995E+00	 3.40977425600E-04	-7.47160977653E+01	 9.99910171754E-01	 1.88472820199E-02	 9.99910171754E-01	 1.88472820199E-02	 3.40977425600E-04	-7.47160977653E+01
7.22376022128E+00	 2.89331393124E-04	-7.16347983612E+01	 9.99908877286E-01	 1.57345705499E-02	 9.99908877286E-01	 1.57345705499E-02	 2.89331393124E-04	-7.16347983612E+01
7.56398723255E+00	 2.40982110179E-04	-6.72662380470E+01	 9.99906897265E-01	 1.27357651652E-02	 9.99906897265E-01	 1.27357651652E-02	 2.40982110179E-04	-6.72662380470E+01
7.92023836639E+00	 1.94214839835E-04	-6.09197318009E+01	 9.99905619305E-01	 9.72584812992E-03	 9.99905619305E-01	 9.72584812992E-03	 1.94214839835E-04	-6.09197318009E+01
8.29326833214E+00	 1.54172359565E-04	-5.05742118363E+01	 9.99902095580E-01	 6.82402832061E-03	 9.99902095580E-01	 6.82402832061E-03	 1.54172359565E-04	-5.05742118363E+01
8.68386738469E+00	 1.20810932962E-04	-3.38266957424E+01	 9.99899641577E-01	 3.85372047226E-03	 9.99899641577E-01	 3.85372047226E-03	 1.20810932962E-04	-3.38266957424E+01
9.09286299862E+00	 1.01786139813E-04	-8.46267739454E+00	 9.99899322226E-01	 8.58341140105E-04	 9.99899322226E-01	 8.58341140105E-04	 1.01786139813E-04	-8.46267739454E+00
9.52112162115E+00	 1.07499782984E-04	 1.95917864324E+01	 9.99898724510E-01	-2.06551881024E-03	 9.99898724510E-01	-2.06551881024E-03	 1.07499782984E-04	 1.95917864324E+01
9.96955050775E+00	 1.35921816491E-04	 4.01757073461E+01	 9.99896150114E-01	-5.02466018817E-03	 9.99896150114E-01	-5.02466018817E-03	 1.35921816491E-04	 4.01757073461E+01
1.04390996441E+01	 1.76844230693E-04	 5.32371472498E+01	 9.99894168000E-01	-8.11814563656E-03	 9.99894168000E-01	-8.11814563656E-03	 1.76844230693E-04	 5.32371472498E+01
1.09307637585E+01	 2.23398570267E-04	 6.09473177356E+01	 9.99891533685E-01	-1.11904564853E-02	 9.99891533685E-01	-1.11904564853E-02	 2.23398570267E-04	 6.09473177356E+01
1.14455844296E+01	 2.71582230665E-04	 6.59925564677E+01	 9.99889536101E-01	-1.42159865006E-02	 9.99889536101E-01	-1.42159865006E-02	 2.71582230665E-04	 6.59925564677E+01
1.19846522922E+01	 3.22106623328E-04	 7.00981980212E+01	 9.99890397837E-01	-1.73550513922E-02	 9.99890397837E-01	-1.73550513922E-02	 3.22106623328E-04	 7.00981980212E+01
1.25491093486E+01	 3.75019676173E-04	 7.18702037092E+01	 9.99883368384E-01	-2.04226820357E-02	 9.99883368384E-01	-2.04226820357E-02	 3.75019676173E-04	 7.18702037092E+01
1.31401513872E+01	 4.28065929811E-04	 7.40136208850E+01	 9.99882191545E-01	-2.35806462493E-02	 9.99882191545E-01	-2.35806462493E-02	 4.28065929811E-04	 7.40136208850E+01
1.37590305162E+01	 4.82709304832E-04	 7.57742176679E+01	 9.99881486760E-01	-2.68122725812E-02	 9.99881486760E-01	-2.68122725812E-02	 4.82709304832E-04	 7.57742176679E+01
1.44070578160E+01	 5.43296387153E-04	 7.65815213794E+01	 9.99874061413E-01	-3.02826284669E-02	 9.99874061413E-01	-3.02826284669E-02	 5.43296387153E-04	 7.65815213794E+01
1.50856061166E+01	 6.02631417043E-04	 7.73978197335E+01	 9.99868690611E-01	-3.37008255875E-02	 9.99868690611E-01	-3.37008255875E-02	 6.02631417043E-04	 7.73978197335E+01
1.57961129060E+01	 6.62326457516E-04	 7.79260047159E+01	 9.99861667795E-01	-3.71141608441E-02	 9.99861667795E-01	-3.71141608441E-02	 6.62326457516E-04	 7.79260047159E+01
1.65400833755E+01	 7.27315976204E-04	 7.84028440209E+01	 9.99854042023E-01	-4.08273712512E-02	 9.99854042023E-01	-4.08273712512E-02	 7.27315976204E-04	 7.84028440209E+01
1.73190936085E+01	 7.94525992043E-04	 7.87786175838E+01	 9.99845688635E-01	-4.46596009307E-02	 9.99845688635E-01	-4.46596009307E-02	 7.94525992043E-04	 7.87786175838E+01
1.81347939191E+01	 8.65449028301E-04	 7.89997339595E+01	 9.99835221521E-01	-4.86835155475E-02	 9.99835221521E-01	-4.86835155475E-02	 8.65449028301E-04	 7.89997339595E+01
1.89889123486E+01	 9.37968952535E-04	 7.88835108556E+01	 9.99819579109E-01	-5.27428425313E-02	 9.99819579109E-01	-5.27428425313E-02	 9.37968952535E-04	 7.88835108556E+01
1.98832583260E+01	 1.01469409080E-03	 7.84529102818E+01	 9.99797379672E-01	-5.69725654385E-02	 9.99797379672E-01	-5.69725654385E-02	 1.01469409080E-03	 7.84529102818E+01
2.08197265015E+01	 1.09182536922E-03	 7.75282267931E+01	 9.99764779282E-01	-6.10951806892E-02	 9.99764779282E-01	-6.10951806892E-02	 1.09182536922E-03	 7.75282267931E+01
2.18003007601E+01	 1.15638227777E-03	 7.62228030142E+01	 9.99725241964E-01	-6.43672857073E-02	 9.99725241964E-01	-6.43672857073E-02	 1.15638227777E-03	 7.62228030142E+01
2.28270584244E+01	 1.20608574570E-03	 7.50371786469E+01	 9.99689277101E-01	-6.67813312689E-02	 9.99689277101E-01	-6.67813312689E-02	 1.20608574570E-03	 7.50371786469E+01
2.39021746555E+01	 1.24299152544E-03	 7.46243971356E+01	 9.99671144743E-01	-6.86917618080E-02	 9.99671144743E-01	-6.86917618080E-02	 1.24299152544E-03	 7.46243971356E+01
2.50279270610E+01	 1.28598074795E-03	 7.51826133404E+01	 9.99671897446E-01	-7.12544569129E-02	 9.99671897446E-01	-7.12544569129E-02	 1.28598074795E-03	 7.51826133404E+01
2.62067005199E+01	 1.34536308075E-03	 7.62493369210E+01	 9.99681065193E-01	-7.48982662032E-02	 9.99681065193E-01	-7.48982662032E-02	 1.34536308075E-03	 7.62493369210E+01
2.74409922350E+01	 1.42152037854E-03	 7.71606604056E+01	 9.99685073372E-01	-7.94357384116E-02	 9.99685073372E-01	-7.94357384116E-02	 1.42152037854E-03	 7.71606604056E+01
2.87334170233E+01	 1.51083649341E-03	 7.74896231633E+01	 9.99673816112E-01	-8.45368395756E-02	 9.99673816112E-01	-8.45368395756E-02	 1.51083649341E-03	 7.74896231633E+01
3.00867128551E+01	 1.60311287918E-03	 7.73698771582E+01	 9.99650693259E-01	-8.96603270046E-02	 9.99650693259E-01	-8.96603270046E-02	 1.60311287918E-03	 7.73698771582E+01
3.15037466547E+01	 1.69035181150E-03	 7.68521963570E+01	 9.99616861322E-01	-9.43474398719E-02	 9.99616861322E-01	-9.43474398719E-02	 1.69035181150E-03	 7.68521963570E+01
3.29875203736E+01	 1.76575344976E-03	 7.60212575707E+01	 9.99574929868E-01	-9.82159030752E-02	 9.99574929868E-01	-9.82159030752E-02	 1.76575344976E-03	 7.60212575707E+01
3.45411773503E+01	 1.82380826931E-03	 7.52897177485E+01	 9.99538434201E-01	-1.01118075460E-01	 9.99538434201E-01	-1.01118075460E-01	 1.82380826931E-03	 7.52897177485E+01
3.61680089692E+01	 1.87089185407E-03	 7.50762371664E+01	 9.99519817381E-01	-1.03628294183E-01	 9.99519817381E-01	-1.03628294183E-01	 1.87089185407E-03	 7.50762371664E+01
3.78714616335E+01	 1.92095690534E-03	 7.57923072481E+01	 9.99530259763E-01	-1.06746374116E-01	 9.99530259763E-01	-1.06746374116E-01	 1.92095690534E-03	 7.57923072481E+01
3.96551440661E+01	 1.98888291033E-03	 7.68133135543E+01	 9.99548162555E-01	-1.11000058156E-01	 9.99548162555E-01	-1.11000058156E-01	 1.98888291033E-03	 7.68133135543E+01
4.15228349547E+01	 2.07374747297E-03	 7.77461254969E+01	 9.99561914305E-01	-1.16160909771E-01	 9.99561914305E-01	-1.16160909771E-01	 2.07374747297E-03	 7.77461254969E+01
4.34784909571E+01	 2.17256366062E-03	 7.86002765406E+01	 9.99572855915E-01	-1.22075264179E-01	 9.99572855915E-01	-1.22075264179E-01	 2.17256366062E-03	 7.86002765406E+01
4.55262550826E+01	 2.28315680658E-03	 7.92365775640E+01	 9.99576127479E-01	-1.28568378191E-01	 9.99576127479E-01	-1.28568378191E-01	 2.28315680658E-03	 7.92365775640E+01
4.76704654698E+01	 2.40341371504E-03	 7.96306094759E+01	 9.99570196602E-01	-1.35514796067E-01	 9.99570196602E-01	-1.35514796067E-01	 2.40341371504E-03	 7.96306094759E+01
4.99156645761E+01	 2.52402963965E-03	 7.98315087123E+01	 9.99557486492E-01	-1.42407899691E-01	 9.99557486492E-01	-1.42407899691E-01	 2.52402963965E-03	 7.98315087123E+01
5.22666088010E+01	 2.64705323957E-03	 8.00353437938E+01	 9.99545352278E-01	-1.49445178810E-01	 9.99545352278E-01	-1.49445178810E-01	 2.64705323957E-03	 8.00353437938E+01
5.47282785625E+01	 2.77322591732E-03	 8.02299162110E+01	 9.99533133952E-01	-1.56662976998E-01	 9.99533133952E-01	-1.56662976998E-01	 2.77322591732E-03	 8.02299162110E+01
5.73058888481E+01	 2.90436062871E-03	 8.02943854060E+01	 9.99514465327E-01	-1.64105709690E-01	 9.99514465327E-01	-1.64105709690E-01	 2.90436062871E-03	 8.02943854060E+01
6.00049002624E+01	 3.03724382937E-03	 8.03731161959E+01	 9.99496563259E-01	-1.71657304864E-01	 9.99496563259E-01	-1.71657304864E-01	 3.03724382937E-03	 8.03731161959E+01
6.28310305951E+01	 3.17358828937E-03	 8.04642928223E+01	 9.99479156464E-01	-1.79414483659E-01	 9.99479156464E-01	-1.79414483659E-01	 3.17358828937E-03	 8.04642928223E+01
6.57902669346E+01	 3.31363408149E-03	 8.05555767923E+01	 9.99461608175E-01	-1.87384997451E-01	 9.99461608175E-01	-1.87384997451E-01	 3.31363408149E-03	 8.05555767923E+01
6.88888783508E+01	 3.46159438406E-03	 8.06871350037E+01	 9.99445663770E-01	-1.95829515168E-01	 9.99445663770E-01	-1.95829515168E-01	 3.46159438406E-03	 8.06871350037E+01
7.21334291765E+01	 3.61379200356E-03	 8.08342269298E+01	 9.99430721463E-01	-2.04528135501E-01	 9.99430721463E-01	-2.04528135501E-01	 3.61379200356E-03	 8.08342269298E+01
7.55307929136E+01	 3.77354169820E-03	 8.09592467767E+01	 9.99413985283E-01	-2.13647718096E-01	 9.99413985283E-01	-2.13647718096E-01	 3.77354169820E-03	 8.09592467767E+01
7.90881667944E+01	 3.94208974992E-03	 8.10337146159E+01	 9.99393198426E-01	-2.23241110904E-01	 9.99393198426E-01	-2.23241110904E-01	 3.94208974992E-03	 8.10337146159E+01
8.28130870285E+01	 4.11092355372E-03	 8.11782746945E+01	 9.99377802826E-01	-2.32897768563E-01	 9.99377802826E-01	-2.32897768563E-01	 4.11092355372E-03	 8.11782746945E+01
8.67134447689E+01	 4.29318055983E-03	 8.12921307166E+01	 9.99359037414E-01	-2.43302406032E-01	 9.99359037414E-01	-2.43302406032E-01	 4.29318055983E-03	 8.12921307166E+01
9.07975028283E+01	 4.47857623943E-03	 8.13594189830E+01	 9.99336967362E-01	-2.53860271304E-01	 9.99336967362E-01	-2.53860271304E-01	 4.47857623943E-03	 8.13594189830E+01
9.50739131840E+01	 4.67800895586E-03	 8.13961547143E+01	 9.99310866332E-01	-2.65197552944E-01	 9.99310866332E-01	-2.65197552944E-01	 4.67800895586E-03	 8.13961547143E+01
9.95517353073E+01	 4.87354124649E-03	 8.15311091692E+01	 9.99293888310E-01	-2.76384806104E-01	 9.99293888310E-01	-2.76384806104E-01	 4.87354124649E-03	 8.15311091692E+01
1.04240455355E+02	 5.08448631797E-03	 8.16579403975E+01	 9.99274992934E-01	-2.88447659694E-01	 9.99274992934E-01	-2.88447659694E-01	 5.08448631797E-03	 8.16579403975E+01
1.09150006267E+02	 5.30504590746E-03	 8.18227415460E+01	 9.99259228527E-01	-3.01090765058E-01	 9.99259228527E-01	-3.01090765058E-01	 5.30504590746E-03	 8.18227415460E+01
1.14290788806E+02	 5.53397256014E-03	 8.23005305382E+01	 9.99273623522E-01	-3.14444661165E-01	 9.99273623522E-01	-3.14444661165E-01	 5.53397256014E-03	 8.23005305382E+01
1.19673693595E+02	 5.79249594320E-03	 8.24412440559E+01	 9.99254537310E-01	-3.29248900065E-01	 9.99254537310E-01	-3.29248900065E-01	 5.79249594320E-03	 8.24412440559E+01
1.25310124187E+02	 6.02793068399E-03	 8.22579936904E+01	 9.99205813868E-01	-3.42500838929E-01	 9.99205813868E-01	-3.42500838929E-01	 6.02793068399E-03	 8.22579936904E+01
1.31212021222E+02	 6.28223198903E-03	 8.25781097771E+01	 9.99207915586E-01	-3.57214971059E-01	 9.99207915586E-01	-3.57214971059E-01	 6.28223198903E-03	 8.25781097771E+01
1.37391887726E+02	 6.57102233597E-03	 8.25744171482E+01	 9.99172018175E-01	-3.73646437692E-01	 9.99172018175E-01	-3.73646437692E-01	 6.57102233597E-03	 8.25744171482E+01
1.43862815595E+02	 6.84525828703E-03	 8.26595407659E+01	 9.99148481814E-01	-3.89324596533E-01	 9.99148481814E-01	-3.89324596533E-01	 6.84525828703E-03	 8.26595407659E+01
1.50638513331E+02	 7.14100283400E-03	 8.28055869779E+01	 9.99130805076E-01	-4.06284600064E-01	 9.99130805076E-01	-4.06284600064E-01	 7.14100283400E-03	 8.28055869779E+01
1.57733335087E+02	 7.45703449987E-03	 8.29205998426E+01	 9.99108366267E-01	-4.24381603678E-01	 9.99108366267E-01	-4.24381603678E-01	 7.45703449987E-03	 8.29205998426E+01
1.65162311067E+02	 7.77892277896E-03	 8.30374509929E+01	 9.99086873650E-01	-4.42821434181E-01	 9.99086873650E-01	-4.42821434181E-01	 7.77892277896E-03	 8.30374509929E+01
1.72941179378E+02	 8.11137168825E-03	 8.31003412239E+01	 9.99058026923E-01	-4.61821709600E-01	 9.99058026923E-01	-4.61821709600E-01	 8.11137168825E-03	 8.31003412239E+01
1.81086419361E+02	 8.47698683065E-03	 8.31591416891E+01	 9.99025743923E-01	-4.82713806129E-01	 9.99025743923E-01	-4.82713806129E-01	 8.47698683065E-03	 8.31591416891E+01
1.89615286510E+02	 8.85202237512E-03	 8.33747338789E+01	 9.99017392594E-01	-5.04298575140E-01	 9.99017392594E-01	-5.04298575140E-01	 8.85202237512E-03	 8.33747338789E+01
1.98545849021E+02	 9.23135242392E-03	 8.34457987145E+01	 9.98988402336E-01	-5.26000179987E-01	 9.98988402336E-01	-5.26000179987E-01	 9.23135242392E-03	 8.34457987145E+01
2.07897026073E+02	 9.62590655845E-03	 8.35237059331E+01	 9.98960061923E-01	-5.48583195613E-01	 9.98960061923E-01	-5.48583195613E-01	 9.62590655845E-03	 8.35237059331E+01
2.17688627907E+02	 1.00696664130E-02	 8.37514604917E+01	 9.98954154235E-01	-5.74131846821E-01	 9.98954154235E-01	-5.74131846821E-01	 1.00696664130E-02	 8.37514604917E+01
2.27941397793E+02	 1.05165655678E-02	 8.37430541007E+01	 9.98908530471E-01	-5.99630895986E-01	 9.98908530471E-01	-5.99630895986E-01	 1.05165655678E-02	 8.37430541007E+01
2.38677055974E+02	 1.09473293958E-02	 8.39203902810E+01	 9.98899883013E-01	-6.24407275081E-01	 9.98899883013E-01	-6.24407275081E-01	 1.09473293958E-02	 8.39203902810E+01
2.49918345680E+02	 1.14535485632E-02	 8.40978045771E+01	 9.98887196866E-01	-6.53502557661E-01	 9.98887196866E-01	-6.53502557661E-01	 1.14535485632E-02	 8.40978045771E+01
2.61689081309E+02	 1.19640549862E-02	 8.40482830177E+01	 9.98830328251E-01	-6.82609369274E-01	 9.98830328251E-01	-6.82609369274E-01	 1.19640549862E-02	 8.40482830177E+01
2.74014198878E+02	 1.24855384786E-02	 8.42992908118E+01	 9.98837053779E-01	-7.12677851856E-01	 9.98837053779E-01	-7.12677851856E-01	 1.24855384786E-02	 8.42992908118E+01
2.86919808847E+02	 1.30539358427E-02	 8.43908081361E+01	 9.98808567743E-01	-7.45263034967E-01	 9.98808567743E-01	-7.45263034967E-01	 1.30539358427E-02	 8.43908081361E+01
3.00433251438E+02	 1.36451529341E-02	 8.45038850910E+01	 9.98785448569E-01	-7.79185805804E-01	 9.98785448569E-01	-7.79185805804E-01	 1.36451529341E-02	 8.45038850910E+01
3.14583154548E+02	 1.42453568064E-02	 8.45409736916E+01	 9.98745461890E-01	-8.13544866449E-01	 9.98745461890E-01	-8.13544866449E-01	 1.42453568064E-02	 8.45409736916E+01
3.29399494403E+02	 1.48884997417E-02	 8.47097592041E+01	 9.98737302182E-01	-8.50519714774E-01	 9.98737302182E-01	-8.50519714774E-01	 1.48884997417E-02	 8.47097592041E+01
3.44913659057E+02	 1.55303350115E-02	 8.47968430577E+01	 9.98711358839E-01	-8.87334930929E-01	 9.98711358839E-01	-8.87334930929E-01	 1.55303350115E-02	 8.47968430577E+01
3.61158514890E+02	 1.62441344624E-02	 8.48540800321E+01	 9.98674079077E-01	-9.28240403410E-01	 9.98674079077E-01	-9.28240403410E-01	 1.62441344624E-02	 8.48540800321E+01
3.78168476233E+02	 1.69613103731E-02	 8.49954061019E+01	 9.98663319308E-01	-9.69448707007E-01	 9.98663319308E-01	-9.69448707007E-01	 1.69613103731E-02	 8.49954061019E+01
3.95979578274E+02	 1.77538274170E-02	 8.50578719803E+01	 9.98627173772E-01	-1.01488384139E+00	 9.98627173772E-01	-1.01488384139E+00	 1.77538274170E-02	 8.50578719803E+01
4.14629553400E+02	 1.85595604818E-02	 8.51508422687E+01	 9.98602360930E-01	-1.06112195229E+00	 9.98602360930E-01	-1.06112195229E+00	 1.85595604818E-02	 8.51508422687E+01
4.34157911127E+02	 1.93750810201E-02	 8.52655310218E+01	 9.98587517574E-01	-1.10795649797E+00	 9.98587517574E-01	-1.10795649797E+00	 1.93750810201E-02	 8.52655310218E+01
4.54606021806E+02	 2.02690294780E-02	 8.53664938260E+01	 9.98567020974E-01	-1.15927459395E+00	 9.98567020974E-01	-1.15927459395E+00	 2.02690294780E-02	 8.53664938260E+01
4.76017204260E+02	 2.11617784872E-02	 8.53930618362E+01	 9.98523113673E-01	-1.21044085126E+00	 9.98523113673E-01	-1.21044085126E+00	 2.11617784872E-02	 8.53930618362E+01
4.98436817558E+02	 2.21508125389E-02	 8.54677769617E+01	 9.98493843376E-01	-1.26719124718E+00	 9.98493843376E-01	-1.26719124718E+00	 2.21508125389E-02	 8.54677769617E+01
5.21912357104E+02	 2.31359705356E-02	 8.54487513287E+01	 9.98430548016E-01	-1.32360842834E+00	 9.98430548016E-01	-1.32360842834E+00	 2.31359705356E-02	 8.54487513287E+01
5.46493555256E+02	 2.41973356566E-02	 8.55011036711E+01	 9.98393428585E-01	-1.38449227776E+00	 9.98393428585E-01	-1.38449227776E+00	 2.41973356566E-02	 8.55011036711E+01
5.72232486683E+02	 2.52770321872E-02	 8.55360246542E+01	 9.98350735356E-01	-1.44641278818E+00	 9.98350735356E-01	-1.44641278818E+00	 2.52770321872E-02	 8.55360246542E+01
5.99183678684E+02	 2.64250649037E-02	 8.55619543041E+01	 9.98302901980E-01	-1.51224666973E+00	 9.98302901980E-01	-1.51224666973E+00	 2.64250649037E-02	 8.55619543041E+01
6.27404226703E+02	 2.76298342357E-02	 8.56335993147E+01	 9.98276640116E-01	-1.58140389217E+00	 9.98276640116E-01	-1.58140389217E+00	 2.76298342357E-02	 8.56335993147E+01
6.56953915282E+02	 2.88962105319E-02	 8.56107513650E+01	 9.98204400552E-01	-1.65397432700E+00	 9.98204400552E-01	-1.65397432700E+00	 2.88962105319E-02	 8.56107513650E+01
6.87895344716E+02	 3.01904583572E-02	 8.56041583870E+01	 9.98140004169E-01	-1.72817329949E+00	 9.98140004169E-01	-1.72817329949E+00	 3.01904583572E-02	 8.56041583870E+01
7.20294063670E+02	 3.15643017144E-02	 8.55875390568E+01	 9.98067858979E-01	-1.80693112618E+00	 9.98067858979E-01	-1.80693112618E+00	 3.15643017144E-02	 8.55875390568E+01
7.54218708040E+02	 3.29690324080E-02	 8.55661928644E+01	 9.97992716365E-01	-1.88746261207E+00	 9.97992716365E-01	-1.88746261207E+00	 3.29690324080E-02	 8.55661928644E+01
7.89741146357E+02	 3.44237067054E-02	 8.55336852793E+01	 9.97909634508E-01	-1.97085132378E+00	 9.97909634508E-01	-1.97085132378E+00	 3.44237067054E-02	 8.55336852793E+01
8.26936632042E+02	 3.59563400462E-02	 8.55348661889E+01	 9.97844818440E-01	-2.05877283944E+00	 9.97844818440E-01	-2.05877283944E+00	 3.59563400462E-02	 8.55348661889E+01
8.65883962824E+02	 3.75561437366E-02	 8.55364938383E+01	 9.97779994455E-01	-2.15056038282E+00	 9.97779994455E-01	-2.15056038282E+00	 3.75561437366E-02	 8.55364938383E+01
9.06665647674E+02	 3.92239714732E-02	 8.55043988349E+01	 9.97692121598E-01	-2.24621165863E+00	 9.97692121598E-01	-2.24621165863E+00	 3.92239714732E-02	 8.55043988349E+01
9.49368081597E+02	 4.09696706047E-02	 8.54318579789E+01	 9.97573296353E-01	-2.34628014014E+00	 9.97573296353E-01	-2.34628014014E+00	 4.09696706047E-02	 8.54318579789E+01
9.94081728659E+02	 4.28127448072E-02	 8.53971440808E+01	 9.97477621149E-01	-2.45200980426E+00	 9.97477621149E-01	-2.45200980426E+00	 4.28127448072E-02	 8.53971440808E+01
1.04090131363E+03	 4.46863083675E-02	 8.53702347620E+01	 9.97388088836E-01	-2.55951691088E+00	 9.97388088836E-01	-2.55951691088E+00	 4.46863083675E-02	 8.53702347620E+01
1.08992602266E+03	 4.66250363877E-02	 8.52391655712E+01	 9.97213342311E-01	-2.67060723269E+00	 9.97213342311E-01	-2.67060723269E+00	 4.66250363877E-02	 8.52391655712E+01
1.14125971341E+03	 4.87529003030E-02	 8.51809643316E+01	 9.97088506301E-01	-2.79269434972E+00	 9.97088506301E-01	-2.79269434972E+00	 4.87529003030E-02	 8.51809643316E+01
1.19501113503E+03	 5.09136477029E-02	 8.50495068857E+01	 9.96897697439E-01	-2.91655867125E+00	 9.96897697439E-01	-2.91655867125E+00	 5.09136477029E-02	 8.50495068857E+01
1.25129415862E+03	 5.31554696113E-02	 8.49794189764E+01	 9.96755663841E-01	-3.04520766708E+00	 9.96755663841E-01	-3.04520766708E+00	 5.31554696113E-02	 8.49794189764E+01
1.31022801837E+03	 5.54957250042E-02	 8.48321728229E+01	 9.96535199171E-01	-3.17938760421E+00	 9.96535199171E-01	-3.17938760421E+00	 5.54957250042E-02	 8.48321728229E+01
1.37193756425E+03	 5.79560249681E-02	 8.46796577817E+01	 9.96298680136E-01	-3.32047140756E+00	 9.96298680136E-01	-3.32047140756E+00	 5.79560249681E-02	 8.46796577817E+01
1.43655352641E+03	 6.05058949102E-02	 8.44859939951E+01	 9.96008560381E-01	-3.46663405453E+00	 9.96008560381E-01	-3.46663405453E+00	 6.05058949102E-02	 8.44859939951E+01
1.50421279220E+03	 6.31934395092E-02	 8.42860607331E+01	 9.95695787796E-01	-3.62071067618E+00	 9.95695787796E-01	-3.62071067618E+00	 6.31934395092E-02	 8.42860607331E+01
1.57505869613E+03	 6.59990244899E-02	 8.40616067297E+01	 9.95338876002E-01	-3.78153132902E+00	 9.95338876002E-01	-3.78153132902E+00	 6.59990244899E-02	 8.40616067297E+01
1.64924132350E+03	 6.89397709673E-02	 8.37944720996E+01	 9.94911335535E-01	-3.95002597359E+00	 9.94911335535E-01	-3.95002597359E+00	 6.89397709673E-02	 8.37944720996E+01
1.72691782842E+03	 7.20377365203E-02	 8.34908680683E+01	 9.94412798414E-01	-4.12746181563E+00	 9.94412798414E-01	-4.12746181563E+00	 7.20377365203E-02	 8.34908680683E+01
1.80825276666E+03	 7.52753666421E-02	 8.31438236486E+01	 9.93827960062E-01	-4.31278360333E+00	 9.93827960062E-01	-4.31278360333E+00	 7.52753666421E-02	 8.31438236486E+01
1.89341844431E+03	 7.87421827699E-02	 8.27377862857E+01	 9.93122683633E-01	-4.51105385558E+00	 9.93122683633E-01	-4.51105385558E+00	 7.87421827699E-02	 8.27377862857E+01
1.98259528278E+03	 8.24169034489E-02	 8.22306273749E+01	 9.92224435878E-01	-4.72079750095E+00	 9.92224435878E-01	-4.72079750095E+00	 8.24169034489E-02	 8.22306273749E+01
2.07597220103E+03	 8.64631093480E-02	 8.14132111140E+01	 9.90785906758E-01	-4.95015177897E+00	 9.90785906758E-01	-4.95015177897E+00	 8.64631093480E-02	 8.14132111140E+01
2.17374701578E+03	 8.93829241171E-02	 8.06035212963E+01	 9.89344753917E-01	-5.11375071077E+00	 9.89344753917E-01	-5.11375071077E+00	 8.93829241171E-02	 8.06035212963E+01
2.27612686059E+03	 9.33049986181E-02	 8.04313013630E+01	 9.88779870157E-01	-5.33914701211E+00	 9.88779870157E-01	-5.33914701211E+00	 9.33049986181E-02	 8.04313013630E+01
2.38332862468E+03	 9.78377243475E-02	 7.97041096092E+01	 9.87217719457E-01	-5.59572894802E+00	 9.87217719457E-01	-5.59572894802E+00	 9.78377243475E-02	 7.97041096092E+01
2.49557941236E+03	 1.02330916390E-01	 7.87521076825E+01	 9.85165700602E-01	-5.84724715678E+00	 9.85165700602E-01	-5.84724715678E+00	 1.02330916390E-01	 7.87521076825E+01
2.61311702419E+03	 1.06917584114E-01	 7.77015080430E+01	 9.82793711996E-01	-6.10165871181E+00	 9.82793711996E-01	-6.10165871181E+00	 1.06917584114E-01	 7.77015080430E+01
2.73619046074E+03	 1.11419234905E-01	 7.64293292524E+01	 9.79860405845E-01	-6.34613794711E+00	 9.79860405845E-01	-6.34613794711E+00	 1.11419234905E-01	 7.64293292524E+01
2.86506045008E+03	 1.15542861371E-01	 7.49686973490E+01	 9.76431680894E-01	-6.56226763064E+00	 9.76431680894E-01	-6.56226763064E+00	 1.15542861371E-01	 7.49686973490E+01
3.00000000000E+03	 1.19355722732E-01	 7.35625389509E+01	 9.72984039809E-01	-6.75685150447E+00	 9.72984039809E-01	-6.75685150447E+00	 1.19355722732E-01	 7.35625389509E+01
