!--------------------------------------------------
! S-parameter Generated by TDK Corporation
! Copyright(C) 2015 TDK Corporation.
! All Rights Reserved.
!--------------------------------------------------
! TDK P/N: CGJ4J2X7R0J684K125AA (Multilayer Ceramic Chip Capacitors)
! Property: C=680nF
! Size(LxWxT): 2x1.25x1.25mm, 0.079x0.049x0.049inches
! Model Type: s2p (Touchstone File Format Version 1.0)
! Frequency: DC=Yes Start=0.00004MHz Stop=3000MHz 396points Log-sweep
! Note: This model was converted from impedance.
! Model Generated on Jun. 23, 2015
! Hash(MD5):
!--------------------------------------------------
! Port Assignments:
!
!  1 ---| |--- 2
!
!--------------------------------------------------
! Applicable Conditions:
!   Temperature = 25 degC
!   DC Bias Voltage = 0 V
!   Small Signal Operation
!--------------------------------------------------
! Terms and conditions regarding TDK Simulation Models
! (1)This simulation model is being provided solely for informational purposes. Please refer to the specifications of the products in terms of detailed characteristics of such products.
! (2)In no event shall TDK Corporation of any of its subsidiaries be liable for any loss or damage arising, directly or indirectly, 
!    From any information contained in this simulation model, including, but not limited to loss or damages arising from any inaccuracies, omissions or errors in connection with such information.
! (3)Any and all copyrights on this simulation model are owned by TDK Corporation.
!    Duplication or redistribution of this simulation model without prior written permission from TDK Corporation is prohibited.
! (4)This simulation model is subject to any modification or change without any prior notice.
! (5)Neither TDK Corporation nor any of its subsidiaries shall make any warranty, express or implied, 
!    Including but not limited to the correctness, implied warranties of merchantability and fitness for a particular purpose with respect to this simulation models.
! (6)The use of this simulation model shall be deemed to have consented to the terms and conditions hereof.
!--------------------------------------------------
# MHz S MA R 50
0.00000000000E+00	 9.99999319728E-01	 0.00000000000E+00	 6.80271646074E-07	 0.00000000000E+00	 6.80271646074E-07	 0.00000000000E+00	 9.99999319728E-01	 0.00000000000E+00
4.00000000000E-05	 9.99670383146E-01	-9.63308993003E-01	 1.68131758394E-02	 8.83950480784E+01	 1.68131758394E-02	 8.83950480784E+01	 9.99670383146E-01	-9.63308993003E-01
4.18839330257E-05	 9.99651664198E-01	-1.00837466769E+00	 1.75996129323E-02	 8.83617705848E+01	 1.75996129323E-02	 8.83617705848E+01	 9.99651664198E-01	-1.00837466769E+00
4.38565961426E-05	 9.99627403303E-01	-1.05567312323E+00	 1.84250461575E-02	 8.83134815435E+01	 1.84250461575E-02	 8.83134815435E+01	 9.99627403303E-01	-1.05567312323E+00
4.59221683893E-05	 9.99601788567E-01	-1.10548273869E+00	 1.92942821520E-02	 8.82647117781E+01	 1.92942821520E-02	 8.82647117781E+01	 9.99601788567E-01	-1.10548273869E+00
4.80850256303E-05	 9.99573110430E-01	-1.15790637691E+00	 2.02091300745E-02	 8.82107254885E+01	 2.02091300745E-02	 8.82107254885E+01	 9.99573110430E-01	-1.15790637691E+00
5.03497498260E-05	 9.99539019327E-01	-1.21221588023E+00	 2.11569094335E-02	 8.81454649597E+01	 2.11569094335E-02	 8.81454649597E+01	 9.99539019327E-01	-1.21221588023E+00
5.27211387394E-05	 9.99504084316E-01	-1.26911310099E+00	 2.21498087585E-02	 8.80826103844E+01	 2.21498087585E-02	 8.80826103844E+01	 9.99504084316E-01	-1.26911310099E+00
5.52042161000E-05	 9.99467155310E-01	-1.32873729647E+00	 2.31902642125E-02	 8.80191139698E+01	 2.31902642125E-02	 8.80191139698E+01	 9.99467155310E-01	-1.32873729647E+00
5.78042422467E-05	 9.99424096251E-01	-1.39109922862E+00	 2.42785047186E-02	 8.79453256053E+01	 2.42785047186E-02	 8.79453256053E+01	 9.99424096251E-01	-1.39109922862E+00
6.05267252716E-05	 9.99384526370E-01	-1.45594231436E+00	 2.54099375637E-02	 8.78842000341E+01	 2.54099375637E-02	 8.78842000341E+01	 9.99384526370E-01	-1.45594231436E+00
6.33774326886E-05	 9.99344152400E-01	-1.52371715854E+00	 2.65924644672E-02	 8.78250423427E+01	 2.65924644672E-02	 8.78250423427E+01	 9.99344152400E-01	-1.52371715854E+00
6.63624036517E-05	 9.99300496329E-01	-1.59481913795E+00	 2.78330010966E-02	 8.77626111202E+01	 2.78330010966E-02	 8.77626111202E+01	 9.99300496329E-01	-1.59481913795E+00
6.94879617494E-05	 9.99246767924E-01	-1.66955256443E+00	 2.91369201230E-02	 8.76840360986E+01	 2.91369201230E-02	 8.76840360986E+01	 9.99246767924E-01	-1.66955256443E+00
7.27607284001E-05	 9.99189480704E-01	-1.74725354894E+00	 3.04925591732E-02	 8.76033982353E+01	 3.04925591732E-02	 8.76033982353E+01	 9.99189480704E-01	-1.74725354894E+00
7.61876368803E-05	 9.99121768145E-01	-1.82862428460E+00	 3.19122297832E-02	 8.75088966496E+01	 3.19122297832E-02	 8.75088966496E+01	 9.99121768145E-01	-1.82862428460E+00
7.97759470121E-05	 9.99054114764E-01	-1.91396541927E+00	 3.34010394874E-02	 8.74204655130E+01	 3.34010394874E-02	 8.74204655130E+01	 9.99054114764E-01	-1.91396541927E+00
8.35332605429E-05	 9.98986712796E-01	-2.00355344835E+00	 3.49637887248E-02	 8.73377529755E+01	 3.49637887248E-02	 8.73377529755E+01	 9.98986712796E-01	-2.00355344835E+00
8.74675372500E-05	 9.98913299557E-01	-2.09722217804E+00	 3.65976333631E-02	 8.72501294479E+01	 3.65976333631E-02	 8.72501294479E+01	 9.98913299557E-01	-2.09722217804E+00
9.15871118026E-05	 9.98834497184E-01	-2.19445208685E+00	 3.82934892494E-02	 8.71589669049E+01	 3.82934892494E-02	 8.71589669049E+01	 9.98834497184E-01	-2.19445208685E+00
9.59007114190E-05	 9.98745889346E-01	-2.29671389961E+00	 4.00770209210E-02	 8.70587817258E+01	 4.00770209210E-02	 8.70587817258E+01	 9.98745889346E-01	-2.29671389961E+00
1.00417474355E-04	 9.98647612992E-01	-2.40423539951E+00	 4.19521670754E-02	 8.69509590765E+01	 4.19521670754E-02	 8.69509590765E+01	 9.98647612992E-01	-2.40423539951E+00
1.05146969262E-04	 9.98542189461E-01	-2.51655817374E+00	 4.39108770645E-02	 8.68396502679E+01	 4.39108770645E-02	 8.68396502679E+01	 9.98542189461E-01	-2.51655817374E+00
1.10099215461E-04	 9.98426701423E-01	-2.63323795454E+00	 4.59454082123E-02	 8.67215488238E+01	 4.59454082123E-02	 8.67215488238E+01	 9.98426701423E-01	-2.63323795454E+00
1.15284704164E-04	 9.98301344068E-01	-2.75590896036E+00	 4.80841960976E-02	 8.65981392101E+01	 4.80841960976E-02	 8.65981392101E+01	 9.98301344068E-01	-2.75590896036E+00
1.20714420702E-04	 9.98166005426E-01	-2.88479739823E+00	 5.03311335627E-02	 8.64700246720E+01	 5.03311335627E-02	 8.64700246720E+01	 9.98166005426E-01	-2.88479739823E+00
1.26399867798E-04	 9.98019130997E-01	-3.01982553131E+00	 5.26848284760E-02	 8.63360941648E+01	 5.26848284760E-02	 8.63360941648E+01	 9.98019130997E-01	-3.01982553131E+00
1.32353089933E-04	 9.97863773007E-01	-3.15977105667E+00	 5.51238998289E-02	 8.62000087719E+01	 5.51238998289E-02	 8.62000087719E+01	 9.97863773007E-01	-3.15977105667E+00
1.38586698862E-04	 9.97688250529E-01	-3.30692479994E+00	 5.76883105315E-02	 8.60508598778E+01	 5.76883105315E-02	 8.60508598778E+01	 9.97688250529E-01	-3.30692479994E+00
1.45113900335E-04	 9.97502144988E-01	-3.46118279066E+00	 6.03760608791E-02	 8.58993951990E+01	 6.03760608791E-02	 8.58993951990E+01	 9.97502144988E-01	-3.46118279066E+00
1.51948522069E-04	 9.97295922475E-01	-3.62301039045E+00	 6.31952673007E-02	 8.57373295142E+01	 6.31952673007E-02	 8.57373295142E+01	 9.97295922475E-01	-3.62301039045E+00
1.59105043042E-04	 9.97076883947E-01	-3.79090175884E+00	 6.61195408193E-02	 8.55720891639E+01	 6.61195408193E-02	 8.55720891639E+01	 9.97076883947E-01	-3.79090175884E+00
1.66598624171E-04	 9.96837772907E-01	-3.96731529058E+00	 6.91916354228E-02	 8.53984434016E+01	 6.91916354228E-02	 8.53984434016E+01	 9.96837772907E-01	-3.96731529058E+00
1.74445140423E-04	 9.96571532632E-01	-4.15257079960E+00	 7.24170542149E-02	 8.52119078532E+01	 7.24170542149E-02	 8.52119078532E+01	 9.96571532632E-01	-4.15257079960E+00
1.82661214454E-04	 9.96286693942E-01	-4.34678486297E+00	 7.57975733272E-02	 8.50205978638E+01	 7.57975733272E-02	 8.50205978638E+01	 9.96286693942E-01	-4.34678486297E+00
1.91264251815E-04	 9.95977833117E-01	-4.54767970998E+00	 7.92934865094E-02	 8.48208718340E+01	 7.92934865094E-02	 8.48208718340E+01	 9.95977833117E-01	-4.54767970998E+00
2.00272477830E-04	 9.95635871172E-01	-4.75854041849E+00	 8.29618242177E-02	 8.46079492680E+01	 8.29618242177E-02	 8.46079492680E+01	 9.95635871172E-01	-4.75854041849E+00
2.09704976209E-04	 9.95265546072E-01	-4.98020917909E+00	 8.68169359885E-02	 8.43867451431E+01	 8.68169359885E-02	 8.43867451431E+01	 9.95265546072E-01	-4.98020917909E+00
2.19581729467E-04	 9.94863246470E-01	-5.21264970473E+00	 9.08579639209E-02	 8.41560242073E+01	 9.08579639209E-02	 8.41560242073E+01	 9.94863246470E-01	-5.21264970473E+00
2.29923661267E-04	 9.94408459319E-01	-5.45438371849E+00	 9.50591851315E-02	 8.39044514972E+01	 9.50591851315E-02	 8.39044514972E+01	 9.94408459319E-01	-5.45438371849E+00
2.40752680738E-04	 9.93937921572E-01	-5.70684524795E+00	 9.94447784476E-02	 8.36560417016E+01	 9.94447784476E-02	 8.36560417016E+01	 9.93937921572E-01	-5.70684524795E+00
2.52091728895E-04	 9.93420063878E-01	-5.97182669707E+00	 1.04045817416E-01	 8.33931677683E+01	 1.04045817416E-01	 8.33931677683E+01	 9.93420063878E-01	-5.97182669707E+00
2.63964827234E-04	 9.92848073336E-01	-6.24909986738E+00	 1.08857982685E-01	 8.31140346311E+01	 1.08857982685E-01	 8.31140346311E+01	 9.92848073336E-01	-6.24909986738E+00
2.76397128626E-04	 9.92227441180E-01	-6.53796996170E+00	 1.13868703091E-01	 8.28234001206E+01	 1.13868703091E-01	 8.28234001206E+01	 9.92227441180E-01	-6.53796996170E+00
2.89414970596E-04	 9.91570326917E-01	-6.83942662796E+00	 1.19094467303E-01	 8.25286566879E+01	 1.19094467303E-01	 8.25286566879E+01	 9.91570326917E-01	-6.83942662796E+00
3.03045931128E-04	 9.90832122475E-01	-7.15532284560E+00	 1.24567225145E-01	 8.22099177144E+01	 1.24567225145E-01	 8.22099177144E+01	 9.90832122475E-01	-7.15532284560E+00
3.17318887077E-04	 9.90036063717E-01	-7.48623296378E+00	 1.30295922946E-01	 8.18804766219E+01	 1.30295922946E-01	 8.18804766219E+01	 9.90036063717E-01	-7.48623296378E+00
3.32264075353E-04	 9.89175388651E-01	-7.83228510286E+00	 1.36282028043E-01	 8.15388280801E+01	 1.36282028043E-01	 8.15388280801E+01	 9.89175388651E-01	-7.83228510286E+00
3.47913156973E-04	 9.88227618920E-01	-8.19154442266E+00	 1.42491508982E-01	 8.11772871447E+01	 1.42491508982E-01	 8.11772871447E+01	 9.88227618920E-01	-8.19154442266E+00
3.64299284136E-04	 9.87200443419E-01	-8.56775948539E+00	 1.48987969167E-01	 8.08015675519E+01	 1.48987969167E-01	 8.08015675519E+01	 9.87200443419E-01	-8.56775948539E+00
3.81457170452E-04	 9.86064693988E-01	-8.96246759811E+00	 1.55796992509E-01	 8.04028003818E+01	 1.55796992509E-01	 8.04028003818E+01	 9.86064693988E-01	-8.96246759811E+00
3.99423164484E-04	 9.84852786079E-01	-9.37442598230E+00	 1.62895447783E-01	 7.99951923572E+01	 1.62895447783E-01	 7.99951923572E+01	 9.84852786079E-01	-9.37442598230E+00
4.18235326755E-04	 9.83533292556E-01	-9.80114035556E+00	 1.70239395897E-01	 7.95690697195E+01	 1.70239395897E-01	 7.95690697195E+01	 9.83533292556E-01	-9.80114035556E+00
4.37933510370E-04	 9.82105332566E-01	-1.02496055814E+01	 1.77947309639E-01	 7.91268355434E+01	 1.77947309639E-01	 7.91268355434E+01	 9.82105332566E-01	-1.02496055814E+01
4.58559445451E-04	 9.80510841451E-01	-1.07190629361E+01	 1.86004719736E-01	 7.86524958468E+01	 1.86004719736E-01	 7.86524958468E+01	 9.80510841451E-01	-1.07190629361E+01
4.80156827539E-04	 9.78797128952E-01	-1.12082491574E+01	 1.94387252842E-01	 7.81639041446E+01	 1.94387252842E-01	 7.81639041446E+01	 9.78797128952E-01	-1.12082491574E+01
5.02771410163E-04	 9.76943577881E-01	-1.17138933290E+01	 2.03036982588E-01	 7.76567930161E+01	 2.03036982588E-01	 7.76567930161E+01	 9.76943577881E-01	-1.17138933290E+01
5.26451101762E-04	 9.74932713427E-01	-1.22433926486E+01	 2.12077697739E-01	 7.71290428159E+01	 2.12077697739E-01	 7.71290428159E+01	 9.74932713427E-01	-1.22433926486E+01
5.51246067188E-04	 9.72746727441E-01	-1.27975499098E+01	 2.21519930842E-01	 7.65785519494E+01	 2.21519930842E-01	 7.65785519494E+01	 9.72746727441E-01	-1.27975499098E+01
5.77208833970E-04	 9.70353744657E-01	-1.33754045662E+01	 2.31344039444E-01	 7.60000896299E+01	 2.31344039444E-01	 7.60000896299E+01	 9.70353744657E-01	-1.33754045662E+01
6.04394403597E-04	 9.67731294331E-01	-1.39754513708E+01	 2.41520882576E-01	 7.53916096354E+01	 2.41520882576E-01	 7.53916096354E+01	 9.67731294331E-01	-1.39754513708E+01
6.32860368034E-04	 9.64926946531E-01	-1.45981489384E+01	 2.52053540114E-01	 7.47675432762E+01	 2.52053540114E-01	 7.47675432762E+01	 9.64926946531E-01	-1.45981489384E+01
6.62667031734E-04	 9.61887139423E-01	-1.52490930930E+01	 2.63031978385E-01	 7.41182452557E+01	 2.63031978385E-01	 7.41182452557E+01	 9.61887139423E-01	-1.52490930930E+01
6.93877539388E-04	 9.58596701038E-01	-1.59295461500E+01	 2.74471561388E-01	 7.34435238243E+01	 2.74471561388E-01	 7.34435238243E+01	 9.58596701038E-01	-1.59295461500E+01
7.26558009694E-04	 9.55067069122E-01	-1.66273993001E+01	 2.86163607871E-01	 7.27481456334E+01	 2.86163607871E-01	 7.27481456334E+01	 9.55067069122E-01	-1.66273993001E+01
7.60777675433E-04	 9.51209409384E-01	-1.73541929723E+01	 2.98295717900E-01	 7.20177614004E+01	 2.98295717900E-01	 7.20177614004E+01	 9.51209409384E-01	-1.73541929723E+01
7.96609030133E-04	 9.47057001363E-01	-1.81132220113E+01	 3.10914218733E-01	 7.12626017493E+01	 3.10914218733E-01	 7.12626017493E+01	 9.47057001363E-01	-1.81132220113E+01
8.34127981644E-04	 9.42566783675E-01	-1.89011177016E+01	 3.23954914124E-01	 7.04776804378E+01	 3.23954914124E-01	 7.04776804378E+01	 9.42566783675E-01	-1.89011177016E+01
8.73414012952E-04	 9.37725537570E-01	-1.97112787380E+01	 3.37300641756E-01	 6.96638359005E+01	 3.37300641756E-01	 6.96638359005E+01	 9.37725537570E-01	-1.97112787380E+01
9.14550350555E-04	 9.32500978145E-01	-2.05495018658E+01	 3.51037821780E-01	 6.88191093855E+01	 3.51037821780E-01	 6.88191093855E+01	 9.32500978145E-01	-2.05495018658E+01
9.57624140782E-04	 9.26886457864E-01	-2.14246600513E+01	 3.65299510720E-01	 6.79460250681E+01	 3.65299510720E-01	 6.79460250681E+01	 9.26886457864E-01	-2.14246600513E+01
1.00272663441E-03	 9.20830802630E-01	-2.23304637063E+01	 3.79970992256E-01	 6.70396695836E+01	 3.79970992256E-01	 6.70396695836E+01	 9.20830802630E-01	-2.23304637063E+01
1.04995337997E-03	 9.14393428079E-01	-2.32611753262E+01	 3.94946691267E-01	 6.61119884370E+01	 3.94946691267E-01	 6.61119884370E+01	 9.14393428079E-01	-2.32611753262E+01
1.09940442617E-03	 9.07492372583E-01	-2.42172334657E+01	 4.10222094285E-01	 6.51536229363E+01	 4.10222094285E-01	 6.51536229363E+01	 9.07492372583E-01	-2.42172334657E+01
1.15118453384E-03	 9.00098738376E-01	-2.52070775670E+01	 4.25916724496E-01	 6.41639169714E+01	 4.25916724496E-01	 6.41639169714E+01	 9.00098738376E-01	-2.52070775670E+01
1.20540339789E-03	 8.92183689029E-01	-2.62271095662E+01	 4.41957127138E-01	 6.31420857425E+01	 4.41957127138E-01	 6.31420857425E+01	 8.92183689029E-01	-2.62271095662E+01
1.26217587966E-03	 8.83812466494E-01	-2.72738656423E+01	 4.58271610129E-01	 6.20992577143E+01	 4.58271610129E-01	 6.20992577143E+01	 8.83812466494E-01	-2.72738656423E+01
1.32162225026E-03	 8.74930224468E-01	-2.83432899023E+01	 4.74781672744E-01	 6.10305372944E+01	 4.74781672744E-01	 6.10305372944E+01	 8.74930224468E-01	-2.83432899023E+01
1.38386844538E-03	 8.65454782471E-01	-2.94452406190E+01	 4.91620850715E-01	 5.99287692308E+01	 4.91620850715E-01	 5.99287692308E+01	 8.65454782471E-01	-2.94452406190E+01
1.44904633206E-03	 8.55419031427E-01	-3.05769604044E+01	 5.08725287193E-01	 5.88004726780E+01	 5.08725287193E-01	 5.88004726780E+01	 8.55419031427E-01	-3.05769604044E+01
1.51729398808E-03	 8.44866684959E-01	-3.17325799738E+01	 5.25985658800E-01	 5.76524433511E+01	 5.25985658800E-01	 5.76524433511E+01	 8.44866684959E-01	-3.17325799738E+01
1.58875599443E-03	 8.33742463106E-01	-3.29001667571E+01	 5.43208673568E-01	 5.64800598486E+01	 5.43208673568E-01	 5.64800598486E+01	 8.33742463106E-01	-3.29001667571E+01
1.66358374162E-03	 8.22050726983E-01	-3.40950807833E+01	 5.60600628431E-01	 5.52857803478E+01	 5.60600628431E-01	 5.52857803478E+01	 8.22050726983E-01	-3.40950807833E+01
1.74193575042E-03	 8.09746527157E-01	-3.53140507686E+01	 5.78091529676E-01	 5.40665539657E+01	 5.78091529676E-01	 5.40665539657E+01	 8.09746527157E-01	-3.53140507686E+01
1.82397800764E-03	 7.96874956746E-01	-3.65536081126E+01	 5.95609300630E-01	 5.28283134219E+01	 5.95609300630E-01	 5.28283134219E+01	 7.96874956746E-01	-3.65536081126E+01
1.90988431781E-03	 7.83528880071E-01	-3.77979458610E+01	 6.12914781103E-01	 5.15805715709E+01	 6.12914781103E-01	 5.15805715709E+01	 7.83528880071E-01	-3.77979458610E+01
1.99983667135E-03	 7.69650864542E-01	-3.90608795668E+01	 6.30182760887E-01	 5.03184954157E+01	 6.30182760887E-01	 5.03184954157E+01	 7.69650864542E-01	-3.90608795668E+01
2.09402563013E-03	 7.55242178736E-01	-4.03399547411E+01	 6.47359039287E-01	 4.90427032964E+01	 6.47359039287E-01	 4.90427032964E+01	 7.55242178736E-01	-4.03399547411E+01
2.19265073117E-03	 7.40254411699E-01	-4.16286588358E+01	 6.64339313534E-01	 4.77493753215E+01	 6.64339313534E-01	 4.77493753215E+01	 7.40254411699E-01	-4.16286588358E+01
2.29592090932E-03	 7.25027040444E-01	-4.29139399958E+01	 6.80938746810E-01	 4.64675834453E+01	 6.80938746810E-01	 4.64675834453E+01	 7.25027040444E-01	-4.29139399958E+01
2.40405493996E-03	 7.09325002509E-01	-4.42038899226E+01	 6.97254524397E-01	 4.51766525536E+01	 6.97254524397E-01	 4.51766525536E+01	 7.09325002509E-01	-4.42038899226E+01
2.51728190239E-03	 6.93209707022E-01	-4.54990421768E+01	 7.13280418578E-01	 4.38815045275E+01	 7.13280418578E-01	 4.38815045275E+01	 6.93209707022E-01	-4.54990421768E+01
2.63584166516E-03	 6.76662662512E-01	-4.68012537626E+01	 7.29026070867E-01	 4.25803319720E+01	 7.29026070867E-01	 4.25803319720E+01	 6.76662662512E-01	-4.68012537626E+01
2.75998539425E-03	 6.60027888914E-01	-4.80832602423E+01	 7.44159638594E-01	 4.12990748175E+01	 7.44159638594E-01	 4.12990748175E+01	 6.60027888914E-01	-4.80832602423E+01
2.88997608512E-03	 6.43132792382E-01	-4.93629529205E+01	 7.58893935567E-01	 4.00230596968E+01	 7.58893935567E-01	 4.00230596968E+01	 6.43132792382E-01	-4.93629529205E+01
3.02608911988E-03	 6.25962763928E-01	-5.06362139866E+01	 7.73178930891E-01	 3.87502500641E+01	 7.73178930891E-01	 3.87502500641E+01	 6.25962763928E-01	-5.06362139866E+01
3.16861285067E-03	 6.08603339846E-01	-5.19041666899E+01	 7.87024457401E-01	 3.74860952918E+01	 7.87024457401E-01	 3.74860952918E+01	 6.08603339846E-01	-5.19041666899E+01
3.31784921055E-03	 5.91289508264E-01	-5.31488386024E+01	 8.00240765016E-01	 3.62462277419E+01	 8.00240765016E-01	 3.62462277419E+01	 5.91289508264E-01	-5.31488386024E+01
3.47411435310E-03	 5.73894363979E-01	-5.43743355214E+01	 8.12885346318E-01	 3.50199972254E+01	 8.12885346318E-01	 3.50199972254E+01	 5.73894363979E-01	-5.43743355214E+01
3.63773932222E-03	 5.56449915391E-01	-5.55854036832E+01	 8.25015705192E-01	 3.38084925922E+01	 8.25015705192E-01	 3.38084925922E+01	 5.56449915391E-01	-5.55854036832E+01
3.80907075343E-03	 5.38997198883E-01	-5.67858445494E+01	 8.36675000777E-01	 3.26133844395E+01	 8.36675000777E-01	 3.26133844395E+01	 5.38997198883E-01	-5.67858445494E+01
3.98847160817E-03	 5.21697005151E-01	-5.79566980419E+01	 8.47693696104E-01	 3.14442371462E+01	 8.47693696104E-01	 3.14442371462E+01	 5.21697005151E-01	-5.79566980419E+01
4.17632194279E-03	 5.04590011754E-01	-5.90956816997E+01	 8.58073565502E-01	 3.03022917196E+01	 8.58073565502E-01	 3.03022917196E+01	 5.04590011754E-01	-5.90956816997E+01
4.37301971364E-03	 4.87611915973E-01	-6.02194381405E+01	 8.67981371635E-01	 2.91819940198E+01	 8.67981371635E-01	 2.91819940198E+01	 4.87611915973E-01	-6.02194381405E+01
4.57898162016E-03	 4.70809087469E-01	-6.13177856289E+01	 8.77342824021E-01	 2.80851689496E+01	 8.77342824021E-01	 2.80851689496E+01	 4.70809087469E-01	-6.13177856289E+01
4.79464398762E-03	 4.54319623813E-01	-6.23831232072E+01	 8.86115224057E-01	 2.70195784080E+01	 8.86115224057E-01	 2.70195784080E+01	 4.54319623813E-01	-6.23831232072E+01
5.02046369149E-03	 4.38160149845E-01	-6.34169579384E+01	 8.94335434494E-01	 2.59850290694E+01	 8.94335434494E-01	 2.59850290694E+01	 4.38160149845E-01	-6.34169579384E+01
5.25691912531E-03	 4.22247294948E-01	-6.44318044600E+01	 9.02120563713E-01	 2.49751203465E+01	 9.02120563713E-01	 2.49751203465E+01	 4.22247294948E-01	-6.44318044600E+01
5.50451121415E-03	 4.06613082539E-01	-6.54155963996E+01	 9.09398182372E-01	 2.39908825940E+01	 9.09398182372E-01	 2.39908825940E+01	 4.06613082539E-01	-6.54155963996E+01
5.76376447582E-03	 3.91345736103E-01	-6.63752365865E+01	 9.16237825038E-01	 2.30369788381E+01	 9.16237825038E-01	 2.30369788381E+01	 3.91345736103E-01	-6.63752365865E+01
6.03522813203E-03	 3.76566823292E-01	-6.72934522495E+01	 9.22542328802E-01	 2.21199647010E+01	 9.22542328802E-01	 2.21199647010E+01	 3.76566823292E-01	-6.72934522495E+01
6.31947727192E-03	 3.62095134814E-01	-6.81894005199E+01	 9.28465145836E-01	 2.12277697912E+01	 9.28465145836E-01	 2.12277697912E+01	 3.62095134814E-01	-6.81894005199E+01
6.61711407037E-03	 3.47956984086E-01	-6.90462797243E+01	 9.33919514734E-01	 2.03612691123E+01	 9.33919514734E-01	 2.03612691123E+01	 3.47956984086E-01	-6.90462797243E+01
6.92876906367E-03	 3.34234611865E-01	-6.98905307951E+01	 9.39086311913E-01	 1.95249444566E+01	 9.39086311913E-01	 1.95249444566E+01	 3.34234611865E-01	-6.98905307951E+01
7.25510248534E-03	 3.21014251837E-01	-7.06898645606E+01	 9.43791980316E-01	 1.87232548395E+01	 9.43791980316E-01	 1.87232548395E+01	 3.21014251837E-01	-7.06898645606E+01
7.59680566477E-03	 3.08158072567E-01	-7.14704087243E+01	 9.48208618481E-01	 1.79473039761E+01	 9.48208618481E-01	 1.79473039761E+01	 3.08158072567E-01	-7.14704087243E+01
7.95460249181E-03	 2.95651541597E-01	-7.22152284657E+01	 9.52260941817E-01	 1.71956735024E+01	 9.52260941817E-01	 1.71956735024E+01	 2.95651541597E-01	-7.22152284657E+01
8.32925095033E-03	 2.83534314693E-01	-7.29414370675E+01	 9.56055797913E-01	 1.64703647538E+01	 9.56055797913E-01	 1.64703647538E+01	 2.83534314693E-01	-7.29414370675E+01
8.72154472395E-03	 2.71959633804E-01	-7.36359388082E+01	 9.59540727034E-01	 1.57800687155E+01	 9.59540727034E-01	 1.57800687155E+01	 2.71959633804E-01	-7.36359388082E+01
9.13231487747E-03	 2.60726670912E-01	-7.43099812772E+01	 9.62787797750E-01	 1.51123982626E+01	 9.62787797750E-01	 1.51123982626E+01	 2.60726670912E-01	-7.43099812772E+01
9.56243161745E-03	 2.49862957327E-01	-7.49506935425E+01	 9.65752333984E-01	 1.44686435961E+01	 9.65752333984E-01	 1.44686435961E+01	 2.49862957327E-01	-7.49506935425E+01
1.00128061357E-02	 2.39334634306E-01	-7.55763997936E+01	 9.68529762408E-01	 1.38465570138E+01	 9.68529762408E-01	 1.38465570138E+01	 2.39334634306E-01	-7.55763997936E+01
1.04843925397E-02	 2.29325552516E-01	-7.61660505669E+01	 9.71042056126E-01	 1.32566823257E+01	 9.71042056126E-01	 1.32566823257E+01	 2.29325552516E-01	-7.61660505669E+01
1.09781898737E-02	 2.19644603776E-01	-7.67306992113E+01	 9.73352176216E-01	 1.26874946744E+01	 9.73352176216E-01	 1.26874946744E+01	 2.19644603776E-01	-7.67306992113E+01
1.14952442353E-02	 2.10317576477E-01	-7.72832041301E+01	 9.75519428589E-01	 1.21403398380E+01	 9.75519428589E-01	 1.21403398380E+01	 2.10317576477E-01	-7.72832041301E+01
1.20366509917E-02	 2.01331045673E-01	-7.78102182403E+01	 9.77502888256E-01	 1.16142115514E+01	 9.77502888256E-01	 1.16142115514E+01	 2.01331045673E-01	-7.78102182403E+01
1.26035570997E-02	 1.92715932197E-01	-7.83066976308E+01	 9.79297128016E-01	 1.11107438545E+01	 9.79297128016E-01	 1.11107438545E+01	 1.92715932197E-01	-7.83066976308E+01
1.31971635363E-02	 1.84448507271E-01	-7.87896720008E+01	 9.80970718544E-01	 1.06284263351E+01	 9.80970718544E-01	 1.06284263351E+01	 1.84448507271E-01	-7.87896720008E+01
1.38187278421E-02	 1.76519736440E-01	-7.92552410527E+01	 9.82517479404E-01	 1.01665863692E+01	 9.82517479404E-01	 1.01665863692E+01	 1.76519736440E-01	-7.92552410527E+01
1.44695667859E-02	 1.68861288545E-01	-7.96948250959E+01	 9.83920006344E-01	 9.72110856224E+00	 9.83920006344E-01	 9.72110856224E+00	 1.68861288545E-01	-7.96948250959E+01
1.51510591543E-02	 1.61568510046E-01	-8.01172121847E+01	 9.85212340914E-01	 9.29746039665E+00	 9.85212340914E-01	 9.29746039665E+00	 1.61568510046E-01	-8.01172121847E+01
1.58646486722E-02	 1.54558416299E-01	-8.05229521271E+01	 9.86403287664E-01	 8.89071743030E+00	 9.86403287664E-01	 8.89071743030E+00	 1.54558416299E-01	-8.05229521271E+01
1.66118470616E-02	 1.47822432178E-01	-8.09168675091E+01	 9.87511414433E-01	 8.50031128833E+00	 9.87511414433E-01	 8.50031128833E+00	 1.47822432178E-01	-8.09168675091E+01
1.73942372440E-02	 1.41355490043E-01	-8.12882227413E+01	 9.88514459974E-01	 8.12586243555E+00	 9.88514459974E-01	 8.12586243555E+00	 1.41355490043E-01	-8.12882227413E+01
1.82134766941E-02	 1.35197235791E-01	-8.16460218986E+01	 9.89440812767E-01	 7.76961862016E+00	 9.89440812767E-01	 7.76961862016E+00	 1.35197235791E-01	-8.16460218986E+01
1.90713009505E-02	 1.29294110935E-01	-8.19883378545E+01	 9.90291028742E-01	 7.42841653616E+00	 9.90291028742E-01	 7.42841653616E+00	 1.29294110935E-01	-8.19883378545E+01
1.99695272931E-02	 1.23628851612E-01	-8.23188948613E+01	 9.91078091317E-01	 7.10121499314E+00	 9.91078091317E-01	 7.10121499314E+00	 1.23628851612E-01	-8.23188948613E+01
2.09100585925E-02	 1.18189992651E-01	-8.26286410751E+01	 9.91786950238E-01	 6.78729908516E+00	 9.91786950238E-01	 6.78729908516E+00	 1.18189992651E-01	-8.26286410751E+01
2.18948873413E-02	 1.12998433720E-01	-8.29276114499E+01	 9.92443035085E-01	 6.48785209510E+00	 9.92443035085E-01	 6.48785209510E+00	 1.12998433720E-01	-8.29276114499E+01
2.29260998752E-02	 1.08040207001E-01	-8.32046078131E+01	 9.93028279150E-01	 6.20202047086E+00	 9.93028279150E-01	 6.20202047086E+00	 1.08040207001E-01	-8.32046078131E+01
2.40058807929E-02	 1.03285432300E-01	-8.34763503695E+01	 9.93578723540E-01	 5.92807052139E+00	 9.93578723540E-01	 5.92807052139E+00	 1.03285432300E-01	-8.34763503695E+01
2.51365175838E-02	 9.87169108655E-02	-8.37373763651E+01	 9.94086407205E-01	 5.66498008954E+00	 9.94086407205E-01	 5.66498008954E+00	 9.87169108655E-02	-8.37373763651E+01
2.63204054745E-02	 9.43490444625E-02	-8.39868951862E+01	 9.94552411113E-01	 5.41355724040E+00	 9.94552411113E-01	 5.41355724040E+00	 9.43490444625E-02	-8.39868951862E+01
2.75600525026E-02	 9.02027183771E-02	-8.42230757556E+01	 9.94976237106E-01	 5.17498305213E+00	 9.94976237106E-01	 5.17498305213E+00	 9.02027183771E-02	-8.42230757556E+01
2.88580848301E-02	 8.62209011252E-02	-8.44528428559E+01	 9.95371770108E-01	 4.94596215469E+00	 9.95371770108E-01	 4.94596215469E+00	 8.62209011252E-02	-8.44528428559E+01
3.02172523068E-02	 8.23966528925E-02	-8.46648327591E+01	 9.95724079119E-01	 4.72607112434E+00	 9.95724079119E-01	 4.72607112434E+00	 8.23966528925E-02	-8.46648327591E+01
3.16404342960E-02	 7.87341970441E-02	-8.48717423662E+01	 9.96054054324E-01	 4.51555231797E+00	 9.96054054324E-01	 4.51555231797E+00	 7.87341970441E-02	-8.48717423662E+01
3.31306457740E-02	 7.52624025867E-02	-8.50692869179E+01	 9.96356699326E-01	 4.31605063420E+00	 9.96356699326E-01	 4.31605063420E+00	 7.52624025867E-02	-8.50692869179E+01
3.46910437174E-02	 7.19359566353E-02	-8.52608788845E+01	 9.96638465192E-01	 4.12495236126E+00	 9.96638465192E-01	 4.12495236126E+00	 7.19359566353E-02	-8.52608788845E+01
3.63249337913E-02	 6.87390789276E-02	-8.54411781476E+01	 9.96894151820E-01	 3.94133804114E+00	 9.96894151820E-01	 3.94133804114E+00	 6.87390789276E-02	-8.54411781476E+01
3.80357773520E-02	 6.56720199235E-02	-8.56158873254E+01	 9.97132157762E-01	 3.76521951011E+00	 9.97132157762E-01	 3.76521951011E+00	 6.56720199235E-02	-8.56158873254E+01
3.98271987798E-02	 6.27695453657E-02	-8.57749912986E+01	 9.97342023258E-01	 3.59858052044E+00	 9.97342023258E-01	 3.59858052044E+00	 6.27695453657E-02	-8.57749912986E+01
4.17029931574E-02	 5.99879596112E-02	-8.59295574004E+01	 9.97538129039E-01	 3.43891249951E+00	 9.97538129039E-01	 3.43891249951E+00	 5.99879596112E-02	-8.59295574004E+01
4.36671343094E-02	 5.73174955958E-02	-8.60739948468E+01	 9.97715617963E-01	 3.28564598960E+00	 9.97715617963E-01	 3.28564598960E+00	 5.73174955958E-02	-8.60739948468E+01
4.57237832210E-02	 5.47574380247E-02	-8.62123109480E+01	 9.97879691422E-01	 3.13873851147E+00	 9.97879691422E-01	 3.13873851147E+00	 5.47574380247E-02	-8.62123109480E+01
4.78772968527E-02	 5.23307795993E-02	-8.63492292046E+01	 9.98035169706E-01	 2.99950903571E+00	 9.98035169706E-01	 2.99950903571E+00	 5.23307795993E-02	-8.63492292046E+01
5.01322373708E-02	 5.00068689667E-02	-8.64766156517E+01	 9.98175461510E-01	 2.86618932419E+00	 9.98175461510E-01	 2.86618932419E+00	 5.00068689667E-02	-8.64766156517E+01
5.24933818117E-02	 4.77788528085E-02	-8.65987564319E+01	 9.98305347788E-01	 2.73838582682E+00	 9.98305347788E-01	 2.73838582682E+00	 4.77788528085E-02	-8.65987564319E+01
5.49657322024E-02	 4.56415513318E-02	-8.67135001123E+01	 9.98423758211E-01	 2.61579768870E+00	 9.98423758211E-01	 2.61579768870E+00	 4.56415513318E-02	-8.67135001123E+01
5.75545261569E-02	 4.36131069418E-02	-8.68279772439E+01	 9.98536694797E-01	 2.49946749822E+00	 9.98536694797E-01	 2.49946749822E+00	 4.36131069418E-02	-8.68279772439E+01
6.02652479720E-02	 4.16758013235E-02	-8.69261685995E+01	 9.98632730525E-01	 2.38836826576E+00	 9.98632730525E-01	 2.38836826576E+00	 4.16758013235E-02	-8.69261685995E+01
6.31036402460E-02	 3.98168862549E-02	-8.70262010143E+01	 9.98726209413E-01	 2.28177623542E+00	 9.98726209413E-01	 2.28177623542E+00	 3.98168862549E-02	-8.70262010143E+01
6.60757160435E-02	 3.80355499862E-02	-8.71265206200E+01	 9.98815903443E-01	 2.17964238442E+00	 9.98815903443E-01	 2.17964238442E+00	 3.80355499862E-02	-8.71265206200E+01
6.91877716349E-02	 3.63408793455E-02	-8.72090422840E+01	 9.98890198743E-01	 2.08247830474E+00	 9.98890198743E-01	 2.08247830474E+00	 3.63408793455E-02	-8.72090422840E+01
7.24463998338E-02	 3.47271781392E-02	-8.72904645820E+01	 9.98960801366E-01	 1.98996387741E+00	 9.98960801366E-01	 1.98996387741E+00	 3.47271781392E-02	-8.72904645820E+01
7.58585039649E-02	 3.31778819605E-02	-8.73655452371E+01	 9.99024932005E-01	 1.90114575793E+00	 9.99024932005E-01	 1.90114575793E+00	 3.31778819605E-02	-8.73655452371E+01
7.94313124874E-02	 3.16933063508E-02	-8.74387726947E+01	 9.99085537097E-01	 1.81604317286E+00	 9.99085537097E-01	 1.81604317286E+00	 3.16933063508E-02	-8.74387726947E+01
8.31723943092E-02	 3.02771359076E-02	-8.75214974977E+01	 9.99148669304E-01	 1.73487108111E+00	 9.99148669304E-01	 1.73487108111E+00	 3.02771359076E-02	-8.75214974977E+01
8.70896748209E-02	 2.89330122998E-02	-8.75815702183E+01	 9.99197350296E-01	 1.65782473966E+00	 9.99197350296E-01	 1.65782473966E+00	 2.89330122998E-02	-8.75815702183E+01
9.11914526857E-02	 2.76435295922E-02	-8.76377658148E+01	 9.99242409682E-01	 1.58391317722E+00	 9.99242409682E-01	 1.58391317722E+00	 2.76435295922E-02	-8.76377658148E+01
9.54864174202E-02	 2.64068484710E-02	-8.77053823455E+01	 9.99291134070E-01	 1.51303604649E+00	 9.99291134070E-01	 1.51303604649E+00	 2.64068484710E-02	-8.77053823455E+01
9.99836678023E-02	 2.52241712695E-02	-8.77642910747E+01	 9.99333897998E-01	 1.44525427882E+00	 9.99333897998E-01	 1.44525427882E+00	 2.52241712695E-02	-8.77642910747E+01
1.04692731147E-01	 2.41045884421E-02	-8.78172266282E+01	 9.99372238229E-01	 1.38108973270E+00	 9.99372238229E-01	 1.38108973270E+00	 2.41045884421E-02	-8.78172266282E+01
1.09623583491E-01	 2.30292876340E-02	-8.78626632971E+01	 9.99406122452E-01	 1.31946318056E+00	 9.99406122452E-01	 1.31946318056E+00	 2.30292876340E-02	-8.78626632971E+01
1.14786670725E-01	 2.19998867756E-02	-8.79099971643E+01	 9.99439519047E-01	 1.26047022412E+00	 9.99439519047E-01	 1.26047022412E+00	 2.19998867756E-02	-8.79099971643E+01
1.20192930722E-01	 2.10139078640E-02	-8.79564198559E+01	 9.99471304009E-01	 1.20396756066E+00	 9.99471304009E-01	 1.20396756066E+00	 2.10139078640E-02	-8.79564198559E+01
1.25853816513E-01	 2.00800964362E-02	-8.79868481423E+01	 9.99496086489E-01	 1.15045166747E+00	 9.99496086489E-01	 1.15045166747E+00	 2.00800964362E-02	-8.79868481423E+01
1.31781320547E-01	 1.91848035602E-02	-8.80270325445E+01	 9.99523420874E-01	 1.09914785884E+00	 9.99523420874E-01	 1.09914785884E+00	 1.91848035602E-02	-8.80270325445E+01
1.37988000096E-01	 1.83262099382E-02	-8.80594634025E+01	 9.99547255278E-01	 1.04994640289E+00	 9.99547255278E-01	 1.04994640289E+00	 1.83262099382E-02	-8.80594634025E+01
1.44487003859E-01	 1.75050872839E-02	-8.80863496568E+01	 9.99568568520E-01	 1.00289212257E+00	 9.99568568520E-01	 1.00289212257E+00	 1.75050872839E-02	-8.80863496568E+01
1.51292099818E-01	 1.67265523500E-02	-8.81141085248E+01	 9.99589349135E-01	 9.58279935260E-01	 9.99589349135E-01	 9.58279935260E-01	 1.67265523500E-02	-8.81141085248E+01
1.58417704402E-01	 1.59807192296E-02	-8.81392444171E+01	 9.99608711551E-01	 9.15542133698E-01	 9.99608711551E-01	 9.15542133698E-01	 1.59807192296E-02	-8.81392444171E+01
1.65878913032E-01	 1.52647933850E-02	-8.81611195598E+01	 9.99626605160E-01	 8.74518309174E-01	 9.99626605160E-01	 8.74518309174E-01	 1.52647933850E-02	-8.81611195598E+01
1.73691532095E-01	 1.45806761835E-02	-8.81765732468E+01	 9.99642285293E-01	 8.35316568670E-01	 9.99642285293E-01	 8.35316568670E-01	 1.45806761835E-02	-8.81765732468E+01
1.81872112435E-01	 1.39314687481E-02	-8.81978152605E+01	 9.99658855756E-01	 7.98117609596E-01	 9.99658855756E-01	 7.98117609596E-01	 1.39314687481E-02	-8.81978152605E+01
1.90437984412E-01	 1.33095662724E-02	-8.82144118963E+01	 9.99673801678E-01	 7.62482906235E-01	 9.99673801678E-01	 7.62482906235E-01	 1.33095662724E-02	-8.82144118963E+01
1.99407294617E-01	 1.27157888379E-02	-8.82374853339E+01	 9.99689700110E-01	 7.28462010059E-01	 9.99689700110E-01	 7.28462010059E-01	 1.27157888379E-02	-8.82374853339E+01
2.08799044314E-01	 1.21451295170E-02	-8.82485468896E+01	 9.99702505760E-01	 6.95763646305E-01	 9.99702505760E-01	 6.95763646305E-01	 1.21451295170E-02	-8.82485468896E+01
2.18633129697E-01	 1.16030141165E-02	-8.82635440606E+01	 9.99715677298E-01	 6.64702344454E-01	 9.99715677298E-01	 6.64702344454E-01	 1.16030141165E-02	-8.82635440606E+01
2.28930384036E-01	 1.10873869302E-02	-8.82647332760E+01	 9.99725684876E-01	 6.35156391607E-01	 9.99725684876E-01	 6.35156391607E-01	 1.10873869302E-02	-8.82647332760E+01
2.39712621813E-01	 1.05904541442E-02	-8.82704181412E+01	 9.99736399708E-01	 6.06683134577E-01	 9.99736399708E-01	 6.06683134577E-01	 1.05904541442E-02	-8.82704181412E+01
2.51002684936E-01	 1.01141773627E-02	-8.82712238754E+01	 9.99745988925E-01	 5.79392952242E-01	 9.99745988925E-01	 5.79392952242E-01	 1.01141773627E-02	-8.82712238754E+01
2.62824491128E-01	 9.66332459556E-03	-8.82664508452E+01	 9.99754329444E-01	 5.53558914379E-01	 9.99754329444E-01	 5.53558914379E-01	 9.66332459556E-03	-8.82664508452E+01
2.75203084598E-01	 9.23273267040E-03	-8.82696320344E+01	 9.99763801931E-01	 5.28887822222E-01	 9.99763801931E-01	 5.28887822222E-01	 9.23273267040E-03	-8.82696320344E+01
2.88164689095E-01	 8.81995395203E-03	-8.82599087400E+01	 9.99771045920E-01	 5.05235322031E-01	 9.99771045920E-01	 5.05235322031E-01	 8.81995395203E-03	-8.82599087400E+01
3.01736763461E-01	 8.42331519038E-03	-8.82512600804E+01	 9.99778401208E-01	 4.82508260509E-01	 9.99778401208E-01	 4.82508260509E-01	 8.42331519038E-03	-8.82512600804E+01
3.15948059804E-01	 8.04651286972E-03	-8.82418782720E+01	 9.99785481570E-01	 4.60918043359E-01	 9.99785481570E-01	 4.60918043359E-01	 8.04651286972E-03	-8.82418782720E+01
3.30828684411E-01	 7.68590270428E-03	-8.82316905792E+01	 9.99792344001E-01	 4.40255827365E-01	 9.99792344001E-01	 4.40255827365E-01	 7.68590270428E-03	-8.82316905792E+01
3.46410161522E-01	 7.34139116814E-03	-8.82183600737E+01	 9.99798680432E-01	 4.20515818623E-01	 9.99798680432E-01	 4.20515818623E-01	 7.34139116814E-03	-8.82183600737E+01
3.62725500115E-01	 7.01093818272E-03	-8.81939657540E+01	 9.99803600442E-01	 4.01579781252E-01	 9.99803600442E-01	 4.01579781252E-01	 7.01093818272E-03	-8.81939657540E+01
3.79809263839E-01	 6.69513547475E-03	-8.81906944293E+01	 9.99811008437E-01	 3.83487097538E-01	 9.99811008437E-01	 3.83487097538E-01	 6.69513547475E-03	-8.81906944293E+01
3.97697644229E-01	 6.39650680607E-03	-8.81716944327E+01	 9.99816363202E-01	 3.66376046155E-01	 9.99816363202E-01	 3.66376046155E-01	 6.39650680607E-03	-8.81716944327E+01
4.16428537385E-01	 6.10983288890E-03	-8.81480949823E+01	 9.99821202387E-01	 3.49949541471E-01	 9.99821202387E-01	 3.49949541471E-01	 6.10983288890E-03	-8.81480949823E+01
4.36041624245E-01	 5.83525472490E-03	-8.81313123309E+01	 9.99826728437E-01	 3.34217469281E-01	 9.99826728437E-01	 3.34217469281E-01	 5.83525472490E-03	-8.81313123309E+01
4.56578454658E-01	 5.57292109414E-03	-8.81215243131E+01	 9.99832836002E-01	 3.19188271585E-01	 9.99832836002E-01	 3.19188271585E-01	 5.57292109414E-03	-8.81215243131E+01
4.78082535397E-01	 5.32326560752E-03	-8.80722575425E+01	 9.99835085086E-01	 3.04879753677E-01	 9.99835085086E-01	 3.04879753677E-01	 5.32326560752E-03	-8.80722575425E+01
5.00599422333E-01	 5.08398043007E-03	-8.80427051296E+01	 9.99839269214E-01	 2.91168724457E-01	 9.99839269214E-01	 2.91168724457E-01	 5.08398043007E-03	-8.80427051296E+01
5.24176816943E-01	 4.85329489582E-03	-8.80138682577E+01	 9.99843561464E-01	 2.77950832596E-01	 9.99843561464E-01	 2.77950832596E-01	 4.85329489582E-03	-8.80138682577E+01
5.48864667362E-01	 4.63172743630E-03	-8.79784934582E+01	 9.99847332345E-01	 2.65254720675E-01	 9.99847332345E-01	 2.65254720675E-01	 4.63172743630E-03	-8.79784934582E+01
5.74715274199E-01	 4.42642564887E-03	-8.79188426533E+01	 9.99849039309E-01	 2.53487314272E-01	 9.99849039309E-01	 2.53487314272E-01	 4.42642564887E-03	-8.79188426533E+01
6.01783401336E-01	 4.22494345264E-03	-8.79009988959E+01	 9.99854170452E-01	 2.41945008117E-01	 9.99854170452E-01	 2.41945008117E-01	 4.22494345264E-03	-8.79009988959E+01
6.30126391938E-01	 4.03256328672E-03	-8.78635500529E+01	 9.99857788948E-01	 2.30921714938E-01	 9.99857788948E-01	 2.30921714938E-01	 4.03256328672E-03	-8.78635500529E+01
6.59804289942E-01	 3.85042213815E-03	-8.77856276759E+01	 9.99858628472E-01	 2.20479910029E-01	 9.99858628472E-01	 2.20479910029E-01	 3.85042213815E-03	-8.77856276759E+01
6.90879967251E-01	 3.67542050985E-03	-8.77237780487E+01	 9.99860767554E-01	 2.10449697708E-01	 9.99860767554E-01	 2.10449697708E-01	 3.67542050985E-03	-8.77237780487E+01
7.23419256928E-01	 3.50842613433E-03	-8.76511352655E+01	 9.99862355923E-01	 2.00877176988E-01	 9.99862355923E-01	 2.00877176988E-01	 3.50842613433E-03	-8.76511352655E+01
7.57491092668E-01	 3.34821509873E-03	-8.76078149415E+01	 9.99865843863E-01	 1.91697487950E-01	 9.99865843863E-01	 1.91697487950E-01	 3.34821509873E-03	-8.76078149415E+01
7.93167654822E-01	 3.19367555682E-03	-8.75291597747E+01	 9.99867408662E-01	 1.82838561741E-01	 9.99867408662E-01	 1.82838561741E-01	 3.19367555682E-03	-8.75291597747E+01
8.30524523318E-01	 3.04556081461E-03	-8.74951359803E+01	 9.99871525670E-01	 1.74353719947E-01	 9.99871525670E-01	 1.74353719947E-01	 3.04556081461E-03	-8.74951359803E+01
8.69640837772E-01	 2.90564188932E-03	-8.74349300185E+01	 9.99874174470E-01	 1.66335372469E-01	 9.99874174470E-01	 1.66335372469E-01	 2.90564188932E-03	-8.74349300185E+01
9.10599465141E-01	 2.77323480166E-03	-8.73482820720E+01	 9.99875534826E-01	 1.58744469115E-01	 9.99875534826E-01	 1.58744469115E-01	 2.77323480166E-03	-8.73482820720E+01
9.53487175281E-01	 2.64722438352E-03	-8.72779852627E+01	 9.99877779081E-01	 1.51522345969E-01	 9.99877779081E-01	 1.51522345969E-01	 2.64722438352E-03	-8.72779852627E+01
9.98394824759E-01	 2.52172812688E-03	-8.71941161282E+01	 9.99879727831E-01	 1.44328670016E-01	 9.99879727831E-01	 1.44328670016E-01	 2.52172812688E-03	-8.71941161282E+01
1.04541754934E+00	 2.40453498280E-03	-8.71021182398E+01	 9.99881320140E-01	 1.37609993833E-01	 9.99881320140E-01	 1.37609993833E-01	 2.40453498280E-03	-8.71021182398E+01
1.09465496551E+00	 2.29280490430E-03	-8.70052828437E+01	 9.99882836591E-01	 1.31204129266E-01	 9.99882836591E-01	 1.31204129266E-01	 2.29280490430E-03	-8.70052828437E+01
1.14621138154E+00	 2.18405965024E-03	-8.69140694359E+01	 9.99884802602E-01	 1.24970436232E-01	 9.99884802602E-01	 1.24970436232E-01	 2.18405965024E-03	-8.69140694359E+01
1.20019601844E+00	 2.07899479779E-03	-8.66632458121E+01	 9.99881147333E-01	 1.18929906165E-01	 9.99881147333E-01	 1.18929906165E-01	 2.07899479779E-03	-8.66632458121E+01
1.25672324135E+00	 1.97968846370E-03	-8.65795113941E+01	 9.99883838022E-01	 1.13238956291E-01	 9.99883838022E-01	 1.13238956291E-01	 1.97968846370E-03	-8.65795113941E+01
1.31591280182E+00	 1.88541129007E-03	-8.65050504872E+01	 9.99886835264E-01	 1.07837467056E-01	 9.99886835264E-01	 1.07837467056E-01	 1.88541129007E-03	-8.65050504872E+01
1.37789009148E+00	 1.79487184823E-03	-8.63728835642E+01	 9.99888055809E-01	 1.02644130991E-01	 9.99888055809E-01	 1.02644130991E-01	 1.79487184823E-03	-8.63728835642E+01
1.44278640771E+00	 1.70611313545E-03	-8.62102889373E+01	 9.99888684148E-01	 9.75502365998E-02	 9.99888684148E-01	 9.75502365998E-02	 1.70611313545E-03	-8.62102889373E+01
1.51073923177E+00	 1.62157128243E-03	-8.60518331695E+01	 9.99889657007E-01	 9.26989628493E-02	 9.99889657007E-01	 9.26989628493E-02	 1.62157128243E-03	-8.60518331695E+01
1.58189252007E+00	 1.54147576798E-03	-8.58990006812E+01	 9.99890943733E-01	 8.81035583446E-02	 9.99890943733E-01	 8.81035583446E-02	 1.54147576798E-03	-8.58990006812E+01
1.65639700911E+00	 1.46258043455E-03	-8.56963934650E+01	 9.99891309441E-01	 8.35725186789E-02	 9.99891309441E-01	 8.35725186789E-02	 1.46258043455E-03	-8.56963934650E+01
1.73441053484E+00	 1.38867756834E-03	-8.54666491729E+01	 9.99891198094E-01	 7.93250992124E-02	 9.99891198094E-01	 7.93250992124E-02	 1.38867756834E-03	-8.54666491729E+01
1.81609836701E+00	 1.31899959023E-03	-8.53143321968E+01	 9.99893116142E-01	 7.53286062979E-02	 9.99893116142E-01	 7.53286062979E-02	 1.31899959023E-03	-8.53143321968E+01
1.90163355930E+00	 1.24878489235E-03	-8.51374897642E+01	 9.99894920989E-01	 7.13001036323E-02	 9.99894920989E-01	 7.13001036323E-02	 1.24878489235E-03	-8.51374897642E+01
1.99119731593E+00	 1.18324710022E-03	-8.50010845221E+01	 9.99897590325E-01	 6.75441289204E-02	 9.99897590325E-01	 6.75441289204E-02	 1.18324710022E-03	-8.50010845221E+01
2.08497937553E+00	 1.11929713259E-03	-8.47376308181E+01	 9.99897963087E-01	 6.38672292525E-02	 9.99897963087E-01	 6.38672292525E-02	 1.11929713259E-03	-8.47376308181E+01
2.18317841312E+00	 1.06066689108E-03	-8.45172999599E+01	 9.99899215801E-01	 6.04998199399E-02	 9.99899215801E-01	 6.04998199399E-02	 1.06066689108E-03	-8.45172999599E+01
2.28600246096E+00	 1.00211990009E-03	-8.42928438343E+01	 9.99900842365E-01	 5.71383077793E-02	 9.99900842365E-01	 5.71383077793E-02	 1.00211990009E-03	-8.42928438343E+01
2.39366934929E+00	 9.43118341281E-04	-8.39182574927E+01	 9.99900519024E-01	 5.37379225288E-02	 9.99900519024E-01	 5.37379225288E-02	 9.43118341281E-04	-8.39182574927E+01
2.50640716778E+00	 8.89476101445E-04	-8.35479760981E+01	 9.99900439117E-01	 5.06454895550E-02	 9.99900439117E-01	 5.06454895550E-02	 8.89476101445E-04	-8.35479760981E+01
2.62445474876E+00	 8.36384145538E-04	-8.31233175623E+01	 9.99900202167E-01	 4.75812971347E-02	 9.99900202167E-01	 4.75812971347E-02	 8.36384145538E-04	-8.31233175623E+01
2.74806217315E+00	 7.86130742804E-04	-8.27122496588E+01	 9.99900581376E-01	 4.46825528009E-02	 9.99900581376E-01	 4.46825528009E-02	 7.86130742804E-04	-8.27122496588E+01
2.87749130027E+00	 7.40381196381E-04	-8.21414081542E+01	 9.99899037656E-01	 4.20265720477E-02	 9.99899037656E-01	 4.20265720477E-02	 7.40381196381E-04	-8.21414081542E+01
3.01301632257E+00	 6.89875965540E-04	-8.14822889532E+01	 9.99898051703E-01	 3.90949922857E-02	 9.99898051703E-01	 3.90949922857E-02	 6.89875965540E-04	-8.14822889532E+01
3.15492434650E+00	 6.43807505887E-04	-8.08630910694E+01	 9.99897969200E-01	 3.64231332818E-02	 9.99897969200E-01	 3.64231332818E-02	 6.43807505887E-04	-8.08630910694E+01
3.30351600075E+00	 5.99133918128E-04	-8.00960076556E+01	 9.99897124508E-01	 3.38197499894E-02	 9.99897124508E-01	 3.38197499894E-02	 5.99133918128E-04	-8.00960076556E+01
3.45910607312E+00	 5.54052801850E-04	-7.94371408321E+01	 9.99898582629E-01	 3.12101173403E-02	 9.99898582629E-01	 3.12101173403E-02	 5.54052801850E-04	-7.94371408321E+01
3.62202417738E+00	 5.10690902895E-04	-7.85590890653E+01	 9.99898826050E-01	 2.86819255174E-02	 9.99898826050E-01	 2.86819255174E-02	 5.10690902895E-04	-7.85590890653E+01
3.79261545157E+00	 4.69830652079E-04	-7.76122872057E+01	 9.99899314471E-01	 2.62952347133E-02	 9.99899314471E-01	 2.62952347133E-02	 4.69830652079E-04	-7.76122872057E+01
3.97124128915E+00	 4.31681443335E-04	-7.62941857455E+01	 9.99897806761E-01	 2.40316962675E-02	 9.99897806761E-01	 2.40316962675E-02	 4.31681443335E-04	-7.62941857455E+01
4.15828010459E+00	 3.92645098429E-04	-7.49722197788E+01	 9.99898264003E-01	 2.17297289942E-02	 9.99898264003E-01	 2.17297289942E-02	 3.92645098429E-04	-7.49722197788E+01
4.35412813508E+00	 3.54045623216E-04	-7.35441002054E+01	 9.99899764575E-01	 1.94563444072E-02	 9.99899764575E-01	 1.94563444072E-02	 3.54045623216E-04	-7.35441002054E+01
4.55920027987E+00	 3.18258251133E-04	-7.16368473118E+01	 9.99899781943E-01	 1.73080489595E-02	 9.99899781943E-01	 1.73080489595E-02	 3.18258251133E-04	-7.16368473118E+01
4.77393097933E+00	 2.81190101807E-04	-6.85830257709E+01	 9.99897356970E-01	 1.50000435165E-02	 9.99897356970E-01	 1.50000435165E-02	 2.81190101807E-04	-6.85830257709E+01
4.99877513519E+00	 2.45912500957E-04	-6.57473034052E+01	 9.99899013685E-01	 1.28475229849E-02	 9.99899013685E-01	 1.28475229849E-02	 2.45912500957E-04	-6.57473034052E+01
5.23420907432E+00	 2.13836701963E-04	-6.15480658687E+01	 9.99898141306E-01	 1.07732129739E-02	 9.99898141306E-01	 1.07732129739E-02	 2.13836701963E-04	-6.15480658687E+01
5.48073155779E+00	 1.84712952232E-04	-5.58269013643E+01	 9.99896259339E-01	 8.75691969396E-03	 9.99896259339E-01	 8.75691969396E-03	 1.84712952232E-04	-5.58269013643E+01
5.73886483746E+00	 1.56838942994E-04	-4.88055613297E+01	 9.99896710261E-01	 6.76263102487E-03	 9.99896710261E-01	 6.76263102487E-03	 1.56838942994E-04	-4.88055613297E+01
6.00915576239E+00	 1.32952874093E-04	-3.84520872735E+01	 9.99895884240E-01	 4.73759778718E-03	 9.99895884240E-01	 4.73759778718E-03	 1.32952874093E-04	-3.84520872735E+01
6.29217693733E+00	 1.14958926376E-04	-2.37937995437E+01	 9.99894813275E-01	 2.65764353874E-03	 9.99894813275E-01	 2.65764353874E-03	 1.14958926376E-04	-2.37937995437E+01
6.58852793573E+00	 1.05017227604E-04	-4.76971213224E+00	 9.99895346490E-01	 5.00375961619E-04	 9.99895346490E-01	 5.00375961619E-04	 1.05017227604E-04	-4.76971213224E+00
6.89883656995E+00	 1.09687494919E-04	 1.44657463591E+01	 9.99893790286E-01	-1.57007477203E-03	 9.99893790286E-01	-1.57007477203E-03	 1.09687494919E-04	 1.44657463591E+01
7.22376022128E+00	 1.24486465430E-04	 3.02839563486E+01	 9.99892503328E-01	-3.59723019980E-03	 9.99892503328E-01	-3.59723019980E-03	 1.24486465430E-04	 3.02839563486E+01
7.56398723255E+00	 1.46929956048E-04	 4.16245587303E+01	 9.99890172646E-01	-5.59255256552E-03	 9.99890172646E-01	-5.59255256552E-03	 1.46929956048E-04	 4.16245587303E+01
7.92023836639E+00	 1.72102655974E-04	 5.11425361290E+01	 9.99892034336E-01	-7.67948974749E-03	 9.99892034336E-01	-7.67948974749E-03	 1.72102655974E-04	 5.11425361290E+01
8.29326833214E+00	 2.02821171258E-04	 5.66713343672E+01	 9.99888576111E-01	-9.71063657944E-03	 9.99888576111E-01	-9.71063657944E-03	 2.02821171258E-04	 5.66713343672E+01
8.68386738469E+00	 2.33767497705E-04	 6.09653769814E+01	 9.99886564628E-01	-1.17119636016E-02	 9.99886564628E-01	-1.17119636016E-02	 2.33767497705E-04	 6.09653769814E+01
9.09286299862E+00	 2.66271173129E-04	 6.44746317925E+01	 9.99885289778E-01	-1.37687048041E-02	 9.99885289778E-01	-1.37687048041E-02	 2.66271173129E-04	 6.44746317925E+01
9.52112162115E+00	 3.02081361929E-04	 6.75989457312E+01	 9.99884919608E-01	-1.60037513926E-02	 9.99884919608E-01	-1.60037513926E-02	 3.02081361929E-04	 6.75989457312E+01
9.96955050775E+00	 3.35337004520E-04	 6.94279257438E+01	 9.99882216770E-01	-1.79902936202E-02	 9.99882216770E-01	-1.79902936202E-02	 3.35337004520E-04	 6.94279257438E+01
1.04390996441E+01	 3.73656889552E-04	 7.13609397833E+01	 9.99880639943E-01	-2.02885006891E-02	 9.99880639943E-01	-2.02885006891E-02	 3.73656889552E-04	 7.13609397833E+01
1.09307637585E+01	 4.13524334064E-04	 7.27373767309E+01	 9.99877363818E-01	-2.26287048392E-02	 9.99877363818E-01	-2.26287048392E-02	 4.13524334064E-04	 7.27373767309E+01
1.14455844296E+01	 4.52847296392E-04	 7.43150139450E+01	 9.99877668615E-01	-2.49831259624E-02	 9.99877668615E-01	-2.49831259624E-02	 4.52847296392E-04	 7.43150139450E+01
1.19846522922E+01	 4.92759743216E-04	 7.54680337059E+01	 9.99876470447E-01	-2.73331935522E-02	 9.99876470447E-01	-2.73331935522E-02	 4.92759743216E-04	 7.54680337059E+01
1.25491093486E+01	 5.34993128198E-04	 7.63084309420E+01	 9.99873504812E-01	-2.97855848148E-02	 9.99873504812E-01	-2.97855848148E-02	 5.34993128198E-04	 7.63084309420E+01
1.31401513872E+01	 5.78966716313E-04	 7.69087691834E+01	 9.99869021767E-01	-3.23144555673E-02	 9.99869021767E-01	-3.23144555673E-02	 5.78966716313E-04	 7.69087691834E+01
1.37590305162E+01	 6.22730126167E-04	 7.74225337754E+01	 9.99864579384E-01	-3.48282997027E-02	 9.99864579384E-01	-3.48282997027E-02	 6.22730126167E-04	 7.74225337754E+01
1.44070578160E+01	 6.68517246487E-04	 7.80014884922E+01	 9.99861238267E-01	-3.74716087426E-02	 9.99861238267E-01	-3.74716087426E-02	 6.68517246487E-04	 7.80014884922E+01
1.50856061166E+01	 7.14306626195E-04	 7.83917916075E+01	 9.99856513289E-01	-4.00954132421E-02	 9.99856513289E-01	-4.00954132421E-02	 7.14306626195E-04	 7.83917916075E+01
1.57961129060E+01	 7.61178374820E-04	 7.83796297356E+01	 9.99846956737E-01	-4.27249600535E-02	 9.99846956737E-01	-4.27249600535E-02	 7.61178374820E-04	 7.83796297356E+01
1.65400833755E+01	 8.12617825558E-04	 7.86323735948E+01	 9.99840147637E-01	-4.56535013079E-02	 9.99840147637E-01	-4.56535013079E-02	 8.12617825558E-04	 7.86323735948E+01
1.73190936085E+01	 8.64973325240E-04	 7.89697453420E+01	 9.99834867435E-01	-4.86518163078E-02	 9.99834867435E-01	-4.86518163078E-02	 8.64973325240E-04	 7.89697453420E+01
1.81347939191E+01	 9.17438402213E-04	 7.92081234552E+01	 9.99828623121E-01	-5.16445252337E-02	 9.99828623121E-01	-5.16445252337E-02	 9.17438402213E-04	 7.92081234552E+01
1.89889123486E+01	 9.72567344367E-04	 7.92578216842E+01	 9.99819179850E-01	-5.47573979894E-02	 9.99819179850E-01	-5.47573979894E-02	 9.72567344367E-04	 7.92578216842E+01
1.98832583260E+01	 1.02793654020E-03	 7.90515458311E+01	 9.99805277696E-01	-5.78356906386E-02	 9.99805277696E-01	-5.78356906386E-02	 1.02793654020E-03	 7.90515458311E+01
2.08197265015E+01	 1.08142698561E-03	 7.92584054427E+01	 9.99799008283E-01	-6.08877518897E-02	 9.99799008283E-01	-6.08877518897E-02	 1.08142698561E-03	 7.92584054427E+01
2.18003007601E+01	 1.13740282224E-03	 7.90680222075E+01	 9.99784922704E-01	-6.39995503098E-02	 9.99784922704E-01	-6.39995503098E-02	 1.13740282224E-03	 7.90680222075E+01
2.28270584244E+01	 1.19155742511E-03	 7.88016236042E+01	 9.99769275027E-01	-6.69868434263E-02	 9.99769275027E-01	-6.69868434263E-02	 1.19155742511E-03	 7.88016236042E+01
2.39021746555E+01	 1.24730794572E-03	 7.87608574503E+01	 9.99757642637E-01	-7.01119422710E-02	 9.99757642637E-01	-7.01119422710E-02	 1.24730794572E-03	 7.87608574503E+01
2.50279270610E+01	 1.30422605120E-03	 7.87585882919E+01	 9.99746568251E-01	-7.33115805512E-02	 9.99746568251E-01	-7.33115805512E-02	 1.30422605120E-03	 7.87585882919E+01
2.62067005199E+01	 1.36155742348E-03	 7.91072656512E+01	 9.99743599290E-01	-7.66256058804E-02	 9.99743599290E-01	-7.66256058804E-02	 1.36155742348E-03	 7.91072656512E+01
2.74409922350E+01	 1.41891970929E-03	 7.93610453025E+01	 9.99739012229E-01	-7.99214852557E-02	 9.99739012229E-01	-7.99214852557E-02	 1.41891970929E-03	 7.93610453025E+01
2.87334170233E+01	 1.48266158067E-03	 7.96934408907E+01	 9.99735794070E-01	-8.36016592689E-02	 9.99735794070E-01	-8.36016592689E-02	 1.48266158067E-03	 7.96934408907E+01
3.00867128551E+01	 1.55166171254E-03	 7.99448739009E+01	 9.99730254119E-01	-8.75617805164E-02	 9.99730254119E-01	-8.75617805164E-02	 1.55166171254E-03	 7.99448739009E+01
3.15037466547E+01	 1.62322568512E-03	 8.02223684219E+01	 9.99725615842E-01	-9.16782247372E-02	 9.99725615842E-01	-9.16782247372E-02	 1.62322568512E-03	 8.02223684219E+01
3.29875203736E+01	 1.69543828626E-03	 8.06252085846E+01	 9.99725226373E-01	-9.58704170212E-02	 9.99725226373E-01	-9.58704170212E-02	 1.69543828626E-03	 8.06252085846E+01
3.45411773503E+01	 1.77162439763E-03	 8.09578833359E+01	 9.99723101708E-01	-1.00273003336E-01	 9.99723101708E-01	-1.00273003336E-01	 1.77162439763E-03	 8.09578833359E+01
3.61680089692E+01	 1.85159535192E-03	 8.12456417653E+01	 9.99719864807E-01	-1.04882099815E-01	 9.99719864807E-01	-1.04882099815E-01	 1.85159535192E-03	 8.12456417653E+01
3.78714616335E+01	 1.94077099488E-03	 8.15600292541E+01	 9.99716990215E-01	-1.10024938742E-01	 9.99716990215E-01	-1.10024938742E-01	 1.94077099488E-03	 8.15600292541E+01
3.96551440661E+01	 2.03075540422E-03	 8.18134472117E+01	 9.99712848027E-01	-1.15201189967E-01	 9.99712848027E-01	-1.15201189967E-01	 2.03075540422E-03	 8.18134472117E+01
4.15228349547E+01	 2.12502368186E-03	 8.19926260475E+01	 9.99706197742E-01	-1.20603318877E-01	 9.99706197742E-01	-1.20603318877E-01	 2.12502368186E-03	 8.19926260475E+01
4.34784909571E+01	 2.22709956297E-03	 8.21269571652E+01	 9.99697369425E-01	-1.26438985269E-01	 9.99697369425E-01	-1.26438985269E-01	 2.22709956297E-03	 8.21269571652E+01
4.55262550826E+01	 2.33297474942E-03	 8.23189661839E+01	 9.99690852533E-01	-1.32511339656E-01	 9.99690852533E-01	-1.32511339656E-01	 2.33297474942E-03	 8.23189661839E+01
4.76704654698E+01	 2.43947647923E-03	 8.24545401763E+01	 9.99682590694E-01	-1.38605551263E-01	 9.99682590694E-01	-1.38605551263E-01	 2.43947647923E-03	 8.24545401763E+01
4.99156645761E+01	 2.54765437975E-03	 8.27148967377E+01	 9.99680134433E-01	-1.44837976991E-01	 9.99680134433E-01	-1.44837976991E-01	 2.54765437975E-03	 8.27148967377E+01
5.22666088010E+01	 2.66679277625E-03	 8.28437352245E+01	 9.99671283774E-01	-1.51655731571E-01	 9.99671283774E-01	-1.51655731571E-01	 2.66679277625E-03	 8.28437352245E+01
5.47282785625E+01	 2.78118359941E-03	 8.30664896709E+01	 9.99668075018E-01	-1.58237464579E-01	 9.99668075018E-01	-1.58237464579E-01	 2.78118359941E-03	 8.30664896709E+01
5.73058888481E+01	 2.90520817758E-03	 8.32322346500E+01	 9.99661797779E-01	-1.65352446818E-01	 9.99661797779E-01	-1.65352446818E-01	 2.90520817758E-03	 8.32322346500E+01
6.00049002624E+01	 3.04193719271E-03	 8.33330231327E+01	 9.99651402220E-01	-1.73172196415E-01	 9.99651402220E-01	-1.73172196415E-01	 3.04193719271E-03	 8.33330231327E+01
6.28310305951E+01	 3.18385249900E-03	 8.34286345286E+01	 9.99640641640E-01	-1.81288267809E-01	 9.99640641640E-01	-1.81288267809E-01	 3.18385249900E-03	 8.34286345286E+01
6.57902669346E+01	 3.32020745598E-03	 8.35642990383E+01	 9.99633288816E-01	-1.89104761863E-01	 9.99633288816E-01	-1.89104761863E-01	 3.32020745598E-03	 8.35642990383E+01
6.88888783508E+01	 3.47067398301E-03	 8.37883988318E+01	 9.99630425323E-01	-1.97760988852E-01	 9.99630425323E-01	-1.97760988852E-01	 3.47067398301E-03	 8.37883988318E+01
7.21334291765E+01	 3.62586377140E-03	 8.39156276649E+01	 9.99622186410E-01	-2.06654956405E-01	 9.99622186410E-01	-2.06654956405E-01	 3.62586377140E-03	 8.39156276649E+01
7.55307929136E+01	 3.79393137421E-03	 8.40385362568E+01	 9.99613086141E-01	-2.16284876288E-01	 9.99613086141E-01	-2.16284876288E-01	 3.79393137421E-03	 8.40385362568E+01
7.90881667944E+01	 3.96465640978E-03	 8.42685118799E+01	 9.99611847208E-01	-2.26110831325E-01	 9.99611847208E-01	-2.26110831325E-01	 3.96465640978E-03	 8.42685118799E+01
8.28130870285E+01	 4.14320172247E-03	 8.43295155259E+01	 9.99599124795E-01	-2.36321743815E-01	 9.99599124795E-01	-2.36321743815E-01	 4.14320172247E-03	 8.43295155259E+01
8.67134447689E+01	 4.32468023117E-03	 8.44714212218E+01	 9.99592619078E-01	-2.46734568333E-01	 9.99592619078E-01	-2.46734568333E-01	 4.32468023117E-03	 8.44714212218E+01
9.07975028283E+01	 4.52693786744E-03	 8.45721591281E+01	 9.99581946818E-01	-2.58320296080E-01	 9.99581946818E-01	-2.58320296080E-01	 4.52693786744E-03	 8.45721591281E+01
9.50739131840E+01	 4.71947013744E-03	 8.46994914009E+01	 9.99575064471E-01	-2.69364887167E-01	 9.99575064471E-01	-2.69364887167E-01	 4.71947013744E-03	 8.46994914009E+01
9.95517353073E+01	 4.93966885840E-03	 8.47959069991E+01	 9.99564058789E-01	-2.81979602508E-01	 9.99564058789E-01	-2.81979602508E-01	 4.93966885840E-03	 8.47959069991E+01
1.04240455355E+02	 5.15965303962E-03	 8.49397111530E+01	 9.99558111706E-01	-2.94605601253E-01	 9.99558111706E-01	-2.94605601253E-01	 5.15965303962E-03	 8.49397111530E+01
1.09150006267E+02	 5.39109365835E-03	 8.50833362716E+01	 9.99552378951E-01	-3.07889635910E-01	 9.99552378951E-01	-3.07889635910E-01	 5.39109365835E-03	 8.50833362716E+01
1.14290788806E+02	 5.74473036933E-03	 8.52869494155E+01	 9.99544378431E-01	-3.28187175821E-01	 9.99544378431E-01	-3.28187175821E-01	 5.74473036933E-03	 8.52869494155E+01
1.19673693595E+02	 6.01583450936E-03	 8.55528713123E+01	 9.99551532005E-01	-3.43800442757E-01	 9.99551532005E-01	-3.43800442757E-01	 6.01583450936E-03	 8.55528713123E+01
1.25310124187E+02	 6.28005326129E-03	 8.55870076510E+01	 9.99536392635E-01	-3.58922543294E-01	 9.99536392635E-01	-3.58922543294E-01	 6.28005326129E-03	 8.55870076510E+01
1.31212021222E+02	 6.56000460769E-03	 8.56970244253E+01	 9.99529205488E-01	-3.74980330490E-01	 9.99529205488E-01	-3.74980330490E-01	 6.56000460769E-03	 8.56970244253E+01
1.37391887726E+02	 6.87194587714E-03	 8.56214004189E+01	 9.99498836426E-01	-3.92784244913E-01	 9.99498836426E-01	-3.92784244913E-01	 6.87194587714E-03	 8.56214004189E+01
1.43862815595E+02	 7.18498789042E-03	 8.56773552732E+01	 9.99484126067E-01	-4.10713848236E-01	 9.99484126067E-01	-4.10713848236E-01	 7.18498789042E-03	 8.56773552732E+01
1.50638513331E+02	 7.53178884079E-03	 8.59103128474E+01	 9.99491082980E-01	-4.30664080968E-01	 9.99491082980E-01	-4.30664080968E-01	 7.53178884079E-03	 8.59103128474E+01
1.57733335087E+02	 7.85663116648E-03	 8.59407147326E+01	 9.99474565060E-01	-4.49263187957E-01	 9.99474565060E-01	-4.49263187957E-01	 7.85663116648E-03	 8.59407147326E+01
1.65162311067E+02	 8.22841881876E-03	 8.59778262125E+01	 9.99456543640E-01	-4.70553482366E-01	 9.99456543640E-01	-4.70553482366E-01	 8.22841881876E-03	 8.59778262125E+01
1.72941179378E+02	 8.61043739896E-03	 8.60403449745E+01	 9.99442329009E-01	-4.92444759216E-01	 9.99442329009E-01	-4.92444759216E-01	 8.61043739896E-03	 8.60403449745E+01
1.81086419361E+02	 9.01904351669E-03	 8.60433710683E+01	 9.99418176317E-01	-5.15828568118E-01	 9.99418176317E-01	-5.15828568118E-01	 9.01904351669E-03	 8.60433710683E+01
1.89615286510E+02	 9.42406001691E-03	 8.60203446452E+01	 9.99390169507E-01	-5.38993532154E-01	 9.99390169507E-01	-5.38993532154E-01	 9.42406001691E-03	 8.60203446452E+01
1.98545849021E+02	 9.82727452720E-03	 8.61213968948E+01	 9.99383354110E-01	-5.62127369922E-01	 9.99383354110E-01	-5.62127369922E-01	 9.82727452720E-03	 8.61213968948E+01
2.07897026073E+02	 1.03053830707E-02	 8.61966948493E+01	 9.99369330491E-01	-5.89536762658E-01	 9.99369330491E-01	-5.89536762658E-01	 1.03053830707E-02	 8.61966948493E+01
2.17688627907E+02	 1.07851383986E-02	 8.61129753907E+01	 9.99326815494E-01	-6.16948664800E-01	 9.99326815494E-01	-6.16948664800E-01	 1.07851383986E-02	 8.61129753907E+01
2.27941397793E+02	 1.12740327821E-02	 8.62521713314E+01	 9.99326394349E-01	-6.45021164219E-01	 9.99326394349E-01	-6.45021164219E-01	 1.12740327821E-02	 8.62521713314E+01
2.38677055974E+02	 1.17840363679E-02	 8.62880303618E+01	 9.99306283418E-01	-6.74242392635E-01	 9.99306283418E-01	-6.74242392635E-01	 1.17840363679E-02	 8.62880303618E+01
2.49918345680E+02	 1.23382146418E-02	 8.62202919318E+01	 9.99262502370E-01	-7.05928438822E-01	 9.99262502370E-01	-7.05928438822E-01	 1.23382146418E-02	 8.62202919318E+01
2.61689081309E+02	 1.28937029052E-02	 8.63258196767E+01	 9.99256585415E-01	-7.37805190866E-01	 9.99256585415E-01	-7.37805190866E-01	 1.28937029052E-02	 8.63258196767E+01
2.74014198878E+02	 1.34761625050E-02	 8.62581159597E+01	 9.99211013854E-01	-7.71112854839E-01	 9.99211013854E-01	-7.71112854839E-01	 1.34761625050E-02	 8.62581159597E+01
2.86919808847E+02	 1.41111378605E-02	 8.63299473725E+01	 9.99195974943E-01	-8.07526547915E-01	 9.99195974943E-01	-8.07526547915E-01	 1.41111378605E-02	 8.63299473725E+01
3.00433251438E+02	 1.47439368079E-02	 8.62753218118E+01	 9.99150533646E-01	-8.43728166754E-01	 9.99150533646E-01	-8.43728166754E-01	 1.47439368079E-02	 8.62753218118E+01
3.14583154548E+02	 1.54378358152E-02	 8.62953301338E+01	 9.99121282508E-01	-8.83485812626E-01	 9.99121282508E-01	-8.83485812626E-01	 1.54378358152E-02	 8.62953301338E+01
3.29399494403E+02	 1.61094050605E-02	 8.62888115988E+01	 9.99086623066E-01	-9.21947219095E-01	 9.99086623066E-01	-9.21947219095E-01	 1.61094050605E-02	 8.62888115988E+01
3.44913659057E+02	 1.68824053784E-02	 8.63123569135E+01	 9.99056235316E-01	-9.66245477859E-01	 9.99056235316E-01	-9.66245477859E-01	 1.68824053784E-02	 8.63123569135E+01
3.61158514890E+02	 1.76634970094E-02	 8.63204594099E+01	 9.99021949317E-01	-1.01099882026E+00	 9.99021949317E-01	-1.01099882026E+00	 1.76634970094E-02	 8.63204594099E+01
3.78168476233E+02	 1.84803254131E-02	 8.62937208056E+01	 9.98975637420E-01	-1.05777368736E+00	 9.98975637420E-01	-1.05777368736E+00	 1.84803254131E-02	 8.62937208056E+01
3.95979578274E+02	 1.93241002161E-02	 8.62551709281E+01	 9.98924015195E-01	-1.10608409487E+00	 9.98924015195E-01	-1.10608409487E+00	 1.93241002161E-02	 8.62551709281E+01
4.14629553400E+02	 2.02061882045E-02	 8.62824845358E+01	 9.98893416645E-01	-1.15665166576E+00	 9.98893416645E-01	-1.15665166576E+00	 2.02061882045E-02	 8.62824845358E+01
4.34157911127E+02	 2.11371562940E-02	 8.62041358747E+01	 9.98823378105E-01	-1.20992650487E+00	 9.98823378105E-01	-1.20992650487E+00	 2.11371562940E-02	 8.62041358747E+01
4.54606021806E+02	 2.21263720360E-02	 8.61788264762E+01	 9.98769471420E-01	-1.26659102207E+00	 9.98769471420E-01	-1.26659102207E+00	 2.21263720360E-02	 8.61788264762E+01
4.76017204260E+02	 2.31546496837E-02	 8.61566754191E+01	 9.98715225023E-01	-1.32550117872E+00	 9.98715225023E-01	-1.32550117872E+00	 2.31546496837E-02	 8.61566754191E+01
4.98436817558E+02	 2.41963053929E-02	 8.60989097055E+01	 9.98645635331E-01	-1.38514472138E+00	 9.98645635331E-01	-1.38514472138E+00	 2.41963053929E-02	 8.60989097055E+01
5.21912357104E+02	 2.53234149136E-02	 8.60733326771E+01	 9.98585498977E-01	-1.44972387323E+00	 9.98585498977E-01	-1.44972387323E+00	 2.53234149136E-02	 8.60733326771E+01
5.46493555256E+02	 2.65039657668E-02	 8.60252624459E+01	 9.98512958915E-01	-1.51734623541E+00	 9.98512958915E-01	-1.51734623541E+00	 2.65039657668E-02	 8.60252624459E+01
5.72232486683E+02	 2.77158696444E-02	 8.59570059306E+01	 9.98428742507E-01	-1.58674618059E+00	 9.98428742507E-01	-1.58674618059E+00	 2.77158696444E-02	 8.59570059306E+01
5.99183678684E+02	 2.89950067362E-02	 8.58789858905E+01	 9.98335293694E-01	-1.65999146559E+00	 9.98335293694E-01	-1.65999146559E+00	 2.89950067362E-02	 8.58789858905E+01
6.27404226703E+02	 3.03478834429E-02	 8.58131514726E+01	 9.98243277005E-01	-1.73748331472E+00	 9.98243277005E-01	-1.73748331472E+00	 3.03478834429E-02	 8.58131514726E+01
6.56953915282E+02	 3.17550039404E-02	 8.57098363503E+01	 9.98126922446E-01	-1.81803947321E+00	 9.98126922446E-01	-1.81803947321E+00	 3.17550039404E-02	 8.57098363503E+01
6.87895344716E+02	 3.32188246744E-02	 8.56289599687E+01	 9.98018006251E-01	-1.90188059215E+00	 9.98018006251E-01	-1.90188059215E+00	 3.32188246744E-02	 8.56289599687E+01
7.20294063670E+02	 3.47608561802E-02	 8.55472797359E+01	 9.97903251752E-01	-1.99021135934E+00	 9.97903251752E-01	-1.99021135934E+00	 3.47608561802E-02	 8.55472797359E+01
7.54218708040E+02	 3.63773485485E-02	 8.54718630419E+01	 9.97787264906E-01	-2.08282932223E+00	 9.97787264906E-01	-2.08282932223E+00	 3.63773485485E-02	 8.54718630419E+01
7.89741146357E+02	 3.80522569889E-02	 8.53466489094E+01	 9.97634121379E-01	-2.17872555496E+00	 9.97634121379E-01	-2.17872555496E+00	 3.80522569889E-02	 8.53466489094E+01
8.26936632042E+02	 3.98199444822E-02	 8.52272233929E+01	 9.97476436710E-01	-2.27995737473E+00	 9.97476436710E-01	-2.27995737473E+00	 3.98199444822E-02	 8.52272233929E+01
8.65883962824E+02	 4.16640630375E-02	 8.50966517649E+01	 9.97303068436E-01	-2.38555965096E+00	 9.97303068436E-01	-2.38555965096E+00	 4.16640630375E-02	 8.50966517649E+01
9.06665647674E+02	 4.35451668476E-02	 8.49679998188E+01	 9.97124518013E-01	-2.49329237595E+00	 9.97124518013E-01	-2.49329237595E+00	 4.35451668476E-02	 8.49679998188E+01
9.49368081597E+02	 4.55685033297E-02	 8.47742368492E+01	 9.96882990127E-01	-2.60906215945E+00	 9.96882990127E-01	-2.60906215945E+00	 4.55685033297E-02	 8.47742368492E+01
9.94081728659E+02	 4.76828829376E-02	 8.46236954038E+01	 9.96663539725E-01	-2.73014782016E+00	 9.96663539725E-01	-2.73014782016E+00	 4.76828829376E-02	 8.46236954038E+01
1.04090131363E+03	 4.98659558293E-02	 8.44563814544E+01	 9.96419671180E-01	-2.85514558339E+00	 9.96419671180E-01	-2.85514558339E+00	 4.98659558293E-02	 8.44563814544E+01
1.08992602266E+03	 5.22046935740E-02	 8.42925240293E+01	 9.96163570860E-01	-2.98909846529E+00	 9.96163570860E-01	-2.98909846529E+00	 5.22046935740E-02	 8.42925240293E+01
1.14125971341E+03	 5.46299708528E-02	 8.41118816887E+01	 9.95879443052E-01	-3.12798912272E+00	 9.95879443052E-01	-3.12798912272E+00	 5.46299708528E-02	 8.41118816887E+01
1.19501113503E+03	 5.71653131363E-02	 8.38826045994E+01	 9.95532079201E-01	-3.27307606245E+00	 9.95532079201E-01	-3.27307606245E+00	 5.71653131363E-02	 8.38826045994E+01
1.25129415862E+03	 5.98365842720E-02	 8.36548253346E+01	 9.95165504885E-01	-3.42597606025E+00	 9.95165504885E-01	-3.42597606025E+00	 5.98365842720E-02	 8.36548253346E+01
1.31022801837E+03	 6.26544485696E-02	 8.33990151125E+01	 9.94746597196E-01	-3.58721356107E+00	 9.94746597196E-01	-3.58721356107E+00	 6.26544485696E-02	 8.33990151125E+01
1.37193756425E+03	 6.56190598770E-02	 8.31318396023E+01	 9.94289561546E-01	-3.75684469485E+00	 9.94289561546E-01	-3.75684469485E+00	 6.56190598770E-02	 8.31318396023E+01
1.43655352641E+03	 6.87681605407E-02	 8.28541814842E+01	 9.93790838530E-01	-3.93704556291E+00	 9.93790838530E-01	-3.93704556291E+00	 6.87681605407E-02	 8.28541814842E+01
1.50421279220E+03	 7.20801790953E-02	 8.25350448130E+01	 9.93210085562E-01	-4.12644754170E+00	 9.93210085562E-01	-4.12644754170E+00	 7.20801790953E-02	 8.25350448130E+01
1.57505869613E+03	 7.55637617278E-02	 8.22182301358E+01	 9.92596174187E-01	-4.32571896668E+00	 9.92596174187E-01	-4.32571896668E+00	 7.55637617278E-02	 8.22182301358E+01
1.64924132350E+03	 7.92956949754E-02	 8.18778771347E+01	 9.91907991087E-01	-4.53917494309E+00	 9.91907991087E-01	-4.53917494309E+00	 7.92956949754E-02	 8.18778771347E+01
1.72691782842E+03	 8.32806216521E-02	 8.14640931778E+01	 9.91066653361E-01	-4.76680452239E+00	 9.91066653361E-01	-4.76680452239E+00	 8.32806216521E-02	 8.14640931778E+01
1.80825276666E+03	 8.74848599510E-02	 8.10325641593E+01	 9.90141672002E-01	-5.00691286526E+00	 9.90141672002E-01	-5.00691286526E+00	 8.74848599510E-02	 8.10325641593E+01
1.89341844431E+03	 9.21142342303E-02	 8.05451873571E+01	 9.89050997892E-01	-5.27112556857E+00	 9.89050997892E-01	-5.27112556857E+00	 9.21142342303E-02	 8.05451873571E+01
1.98259528278E+03	 9.70933679446E-02	 7.98691000902E+01	 9.87557660059E-01	-5.55399427535E+00	 9.87557660059E-01	-5.55399427535E+00	 9.70933679446E-02	 7.98691000902E+01
2.07597220103E+03	 1.02174460924E-01	 7.90432385970E+01	 9.85697417495E-01	-5.84095719281E+00	 9.85697417495E-01	-5.84095719281E+00	 1.02174460924E-01	 7.90432385970E+01
2.17374701578E+03	 1.07350880203E-01	 7.83558769125E+01	 9.83966705396E-01	-6.13404273319E+00	 9.83966705396E-01	-6.13404273319E+00	 1.07350880203E-01	 7.83558769125E+01
2.27612686059E+03	 1.13277803078E-01	 7.75927482600E+01	 9.81913623164E-01	-6.46925253103E+00	 9.81913623164E-01	-6.46925253103E+00	 1.13277803078E-01	 7.75927482600E+01
2.38332862468E+03	 1.19652088339E-01	 7.64872612854E+01	 9.78979283739E-01	-6.82504137969E+00	 9.78979283739E-01	-6.82504137969E+00	 1.19652088339E-01	 7.64872612854E+01
2.49557941236E+03	 1.26070678232E-01	 7.51263575203E+01	 9.75280525222E-01	-7.17699709971E+00	 9.75280525222E-01	-7.17699709971E+00	 1.26070678232E-01	 7.51263575203E+01
2.61311702419E+03	 1.32788777062E-01	 7.35884343881E+01	 9.70874801138E-01	-7.53892841968E+00	 9.70874801138E-01	-7.53892841968E+00	 1.32788777062E-01	 7.35884343881E+01
2.73619046074E+03	 1.39554375539E-01	 7.17306957259E+01	 9.65390781906E-01	-7.88994810891E+00	 9.65390781906E-01	-7.88994810891E+00	 1.39554375539E-01	 7.17306957259E+01
2.86506045008E+03	 1.45634149108E-01	 6.95426549587E+01	 9.58857723546E-01	-8.18119681736E+00	 9.58857723546E-01	-8.18119681736E+00	 1.45634149108E-01	 6.95426549587E+01
3.00000000000E+03	 1.51102814664E-01	 6.70770205869E+01	 9.51380560017E-01	-8.41154006286E+00	 9.51380560017E-01	-8.41154006286E+00	 1.51102814664E-01	 6.70770205869E+01
