!--------------------------------------------------
! S-parameter Generated by TDK Corporation
! Copyright(C) 2015 TDK Corporation.
! All Rights Reserved.
!--------------------------------------------------
! TDK P/N: CGJ4J2X7R1A335K125AA (Multilayer Ceramic Chip Capacitors)
! Property: C=3.3uF
! Size(LxWxT): 2x1.25x1.25mm, 0.079x0.049x0.049inches
! Model Type: s2p (Touchstone File Format Version 1.0)
! Frequency: DC=Yes Start=0.00004MHz Stop=3000MHz 396points Log-sweep
! Note: This model was converted from impedance.
! Model Generated on Jun. 23, 2015
! Hash(MD5):
!--------------------------------------------------
! Port Assignments:
!
!  1 ---| |--- 2
!
!--------------------------------------------------
! Applicable Conditions:
!   Temperature = 25 degC
!   DC Bias Voltage = 0 V
!   Small Signal Operation
!--------------------------------------------------
! Terms and conditions regarding TDK Simulation Models
! (1)This simulation model is being provided solely for informational purposes. Please refer to the specifications of the products in terms of detailed characteristics of such products.
! (2)In no event shall TDK Corporation of any of its subsidiaries be liable for any loss or damage arising, directly or indirectly, 
!    From any information contained in this simulation model, including, but not limited to loss or damages arising from any inaccuracies, omissions or errors in connection with such information.
! (3)Any and all copyrights on this simulation model are owned by TDK Corporation.
!    Duplication or redistribution of this simulation model without prior written permission from TDK Corporation is prohibited.
! (4)This simulation model is subject to any modification or change without any prior notice.
! (5)Neither TDK Corporation nor any of its subsidiaries shall make any warranty, express or implied, 
!    Including but not limited to the correctness, implied warranties of merchantability and fitness for a particular purpose with respect to this simulation models.
! (6)The use of this simulation model shall be deemed to have consented to the terms and conditions hereof.
!--------------------------------------------------
# MHz S MA R 50
0.00000000000E+00	 9.99996666678E-01	 0.00000000000E+00	 3.33332222226E-06	 0.00000000000E+00	 3.33332222226E-06	 0.00000000000E+00	 9.99996666678E-01	 0.00000000000E+00
4.00000000000E-05	 9.95951068501E-01	-4.48389264325E+00	 7.81850791851E-02	 8.47918522974E+01	 7.81850791851E-02	 8.47918522974E+01	 9.95951068501E-01	-4.48389264325E+00
4.18839330257E-05	 9.95596214956E-01	-4.69502665364E+00	 8.18587113328E-02	 8.45712250659E+01	 8.18587113328E-02	 8.45712250659E+01	 9.95596214956E-01	-4.69502665364E+00
4.38565961426E-05	 9.95231862873E-01	-4.91369825485E+00	 8.56620996808E-02	 8.43552312350E+01	 8.56620996808E-02	 8.43552312350E+01	 9.95231862873E-01	-4.91369825485E+00
4.59221683893E-05	 9.94836340508E-01	-5.14301441707E+00	 8.96492622198E-02	 8.41298453681E+01	 8.96492622198E-02	 8.41298453681E+01	 9.94836340508E-01	-5.14301441707E+00
4.80850256303E-05	 9.94404482771E-01	-5.38346919318E+00	 9.38285509266E-02	 8.38931482268E+01	 9.38285509266E-02	 8.38931482268E+01	 9.94404482771E-01	-5.38346919318E+00
5.03497498260E-05	 9.93944881331E-01	-5.63204587726E+00	 9.81472010512E-02	 8.36511869449E+01	 9.81472010512E-02	 8.36511869449E+01	 9.93944881331E-01	-5.63204587726E+00
5.27211387394E-05	 9.93416784961E-01	-5.89265888160E+00	 1.02673308087E-01	 8.33823197159E+01	 1.02673308087E-01	 8.33823197159E+01	 9.93416784961E-01	-5.89265888160E+00
5.52042161000E-05	 9.92859673827E-01	-6.16593714787E+00	 1.07416855689E-01	 8.31111201142E+01	 1.07416855689E-01	 8.31111201142E+01	 9.92859673827E-01	-6.16593714787E+00
5.78042422467E-05	 9.92253740365E-01	-6.45207310130E+00	 1.12380945711E-01	 8.28277858039E+01	 1.12380945711E-01	 8.28277858039E+01	 9.92253740365E-01	-6.45207310130E+00
6.05267252716E-05	 9.91614052449E-01	-6.74845573136E+00	 1.17519670995E-01	 8.25408983903E+01	 1.17519670995E-01	 8.25408983903E+01	 9.91614052449E-01	-6.74845573136E+00
6.33774326886E-05	 9.90896372890E-01	-7.05805291866E+00	 1.22884415718E-01	 8.22305180134E+01	 1.22884415718E-01	 8.22305180134E+01	 9.90896372890E-01	-7.05805291866E+00
6.63624036517E-05	 9.90114907885E-01	-7.38254250989E+00	 1.28503342298E-01	 8.19060754200E+01	 1.28503342298E-01	 8.19060754200E+01	 9.90114907885E-01	-7.38254250989E+00
6.94879617494E-05	 9.89254147273E-01	-7.72354392342E+00	 1.34403812041E-01	 8.15628562799E+01	 1.34403812041E-01	 8.15628562799E+01	 9.89254147273E-01	-7.72354392342E+00
7.27607284001E-05	 9.88334128681E-01	-8.07838173370E+00	 1.40538480494E-01	 8.12111548827E+01	 1.40538480494E-01	 8.12111548827E+01	 9.88334128681E-01	-8.07838173370E+00
7.61876368803E-05	 9.87332164629E-01	-8.44801530851E+00	 1.46923253133E-01	 8.08432337863E+01	 1.46923253133E-01	 8.08432337863E+01	 9.87332164629E-01	-8.44801530851E+00
7.97759470121E-05	 9.86235250587E-01	-8.83588655770E+00	 1.53616486651E-01	 8.04565103012E+01	 1.53616486651E-01	 8.04565103012E+01	 9.86235250587E-01	-8.83588655770E+00
8.35332605429E-05	 9.85029611505E-01	-9.24272911439E+00	 1.60629605527E-01	 8.00484479174E+01	 1.60629605527E-01	 8.00484479174E+01	 9.85029611505E-01	-9.24272911439E+00
8.74675372500E-05	 9.83723298984E-01	-9.66577854901E+00	 1.67913502653E-01	 7.96242468773E+01	 1.67913502653E-01	 7.96242468773E+01	 9.83723298984E-01	-9.66577854901E+00
9.15871118026E-05	 9.82321046461E-01	-1.01053079283E+01	 1.75471298036E-01	 7.91874589385E+01	 1.75471298036E-01	 7.91874589385E+01	 9.82321046461E-01	-1.01053079283E+01
9.59007114190E-05	 9.80794948510E-01	-1.05658777814E+01	 1.83379736847E-01	 7.87311765184E+01	 1.83379736847E-01	 7.87311765184E+01	 9.80794948510E-01	-1.05658777814E+01
1.00417474355E-04	 9.79124663086E-01	-1.10485931981E+01	 1.91655745434E-01	 7.82517411517E+01	 1.91655745434E-01	 7.82517411517E+01	 9.79124663086E-01	-1.10485931981E+01
1.05146969262E-04	 9.77310513278E-01	-1.15517915042E+01	 2.00268424842E-01	 7.77519576479E+01	 2.00268424842E-01	 7.77519576479E+01	 9.77310513278E-01	-1.15517915042E+01
1.10099215461E-04	 9.75320492885E-01	-1.20722964365E+01	 2.09161477989E-01	 7.72253316784E+01	 2.09161477989E-01	 7.72253316784E+01	 9.75320492885E-01	-1.20722964365E+01
1.15284704164E-04	 9.73167889870E-01	-1.26166158698E+01	 2.18442758702E-01	 7.66789631900E+01	 2.18442758702E-01	 7.66789631900E+01	 9.73167889870E-01	-1.26166158698E+01
1.20714420702E-04	 9.70817103928E-01	-1.31863723702E+01	 2.28136682138E-01	 7.61063594127E+01	 2.28136682138E-01	 7.61063594127E+01	 9.70817103928E-01	-1.31863723702E+01
1.26399867798E-04	 9.68224243059E-01	-1.37789828644E+01	 2.38196072689E-01	 7.54999854771E+01	 2.38196072689E-01	 7.54999854771E+01	 9.68224243059E-01	-1.37789828644E+01
1.32353089933E-04	 9.65524792332E-01	-1.43922134932E+01	 2.48577487286E-01	 7.48950425305E+01	 2.48577487286E-01	 7.48950425305E+01	 9.65524792332E-01	-1.43922134932E+01
1.38586698862E-04	 9.62556608274E-01	-1.50309605515E+01	 2.59361062179E-01	 7.42556498144E+01	 2.59361062179E-01	 7.42556498144E+01	 9.62556608274E-01	-1.50309605515E+01
1.45113900335E-04	 9.59331637614E-01	-1.56988375880E+01	 2.70601845461E-01	 7.35885303044E+01	 2.70601845461E-01	 7.35885303044E+01	 9.59331637614E-01	-1.56988375880E+01
1.51948522069E-04	 9.55835710219E-01	-1.63961082057E+01	 2.82297961188E-01	 7.28940259505E+01	 2.82297961188E-01	 7.28940259505E+01	 9.55835710219E-01	-1.63961082057E+01
1.59105043042E-04	 9.52088830084E-01	-1.71114157377E+01	 2.94253337592E-01	 7.21787139102E+01	 2.94253337592E-01	 7.21787139102E+01	 9.52088830084E-01	-1.71114157377E+01
1.66598624171E-04	 9.48030846131E-01	-1.78561665032E+01	 3.06652047161E-01	 7.14341074566E+01	 3.06652047161E-01	 7.14341074566E+01	 9.48030846131E-01	-1.78561665032E+01
1.74445140423E-04	 9.43620420106E-01	-1.86313034119E+01	 3.19501783009E-01	 7.06561009852E+01	 3.19501783009E-01	 7.06561009852E+01	 9.43620420106E-01	-1.86313034119E+01
1.82661214454E-04	 9.38835611859E-01	-1.94402950575E+01	 3.32850312948E-01	 6.98447661976E+01	 3.32850312948E-01	 6.98447661976E+01	 9.38835611859E-01	-1.94402950575E+01
1.91264251815E-04	 9.33755420063E-01	-2.02685953845E+01	 3.46448508492E-01	 6.90163584523E+01	 3.46448508492E-01	 6.90163584523E+01	 9.33755420063E-01	-2.02685953845E+01
2.00272477830E-04	 9.28278302970E-01	-2.11290206030E+01	 3.60497304755E-01	 6.81569004470E+01	 3.60497304755E-01	 6.81569004470E+01	 9.28278302970E-01	-2.11290206030E+01
2.09704976209E-04	 9.22388532070E-01	-2.20216197160E+01	 3.74985306546E-01	 6.72672699772E+01	 3.74985306546E-01	 6.72672699772E+01	 9.22388532070E-01	-2.20216197160E+01
2.19581729467E-04	 9.16023992766E-01	-2.29461094813E+01	 3.89895300280E-01	 6.63414558355E+01	 3.89895300280E-01	 6.63414558355E+01	 9.16023992766E-01	-2.29461094813E+01
2.29923661267E-04	 9.09288602609E-01	-2.38936742078E+01	 4.05071629715E-01	 6.53976521412E+01	 4.05071629715E-01	 6.53976521412E+01	 9.09288602609E-01	-2.38936742078E+01
2.40752680738E-04	 9.02069084121E-01	-2.48678844035E+01	 4.20559610717E-01	 6.44221953251E+01	 4.20559610717E-01	 6.44221953251E+01	 9.02069084121E-01	-2.48678844035E+01
2.52091728895E-04	 8.94329381114E-01	-2.58776629446E+01	 4.36484445384E-01	 6.34136612505E+01	 4.36484445384E-01	 6.34136612505E+01	 8.94329381114E-01	-2.58776629446E+01
2.63964827234E-04	 8.86006791131E-01	-2.69164757982E+01	 4.52726522795E-01	 6.23671160078E+01	 4.52726522795E-01	 6.23671160078E+01	 8.86006791131E-01	-2.69164757982E+01
2.76397128626E-04	 8.77262544312E-01	-2.79814391659E+01	 4.69221817222E-01	 6.13057869787E+01	 4.69221817222E-01	 6.13057869787E+01	 8.77262544312E-01	-2.79814391659E+01
2.89414970596E-04	 8.67993926935E-01	-2.90692492509E+01	 4.85903886543E-01	 6.02186163863E+01	 4.85903886543E-01	 6.02186163863E+01	 8.67993926935E-01	-2.90692492509E+01
3.03045931128E-04	 8.58140608640E-01	-3.01847611967E+01	 5.02829127677E-01	 5.91010073886E+01	 5.02829127677E-01	 5.91010073886E+01	 8.58140608640E-01	-3.01847611967E+01
3.17318887077E-04	 8.47726586071E-01	-3.13282075490E+01	 5.19980044784E-01	 5.79581526171E+01	 5.19980044784E-01	 5.79581526171E+01	 8.47726586071E-01	-3.13282075490E+01
3.32264075353E-04	 8.36731447479E-01	-3.24939721128E+01	 5.37252860405E-01	 5.67897202353E+01	 5.37252860405E-01	 5.67897202353E+01	 8.36731447479E-01	-3.24939721128E+01
3.47913156973E-04	 8.25258732987E-01	-3.36779727565E+01	 5.54567577947E-01	 5.56082351548E+01	 5.54567577947E-01	 5.56082351548E+01	 8.25258732987E-01	-3.36779727565E+01
3.64299284136E-04	 8.13158514099E-01	-3.48865956728E+01	 5.71998388262E-01	 5.43994711510E+01	 5.71998388262E-01	 5.43994711510E+01	 8.13158514099E-01	-3.48865956728E+01
3.81457170452E-04	 8.00492393391E-01	-3.61165668120E+01	 5.89475498394E-01	 5.31712367782E+01	 5.89475498394E-01	 5.31712367782E+01	 8.00492393391E-01	-3.61165668120E+01
3.99423164484E-04	 7.87258012952E-01	-3.73599216386E+01	 6.06867354907E-01	 5.19242939376E+01	 6.06867354907E-01	 5.19242939376E+01	 7.87258012952E-01	-3.73599216386E+01
4.18235326755E-04	 7.73603350219E-01	-3.86116480868E+01	 6.24087088543E-01	 5.06731290550E+01	 6.24087088543E-01	 5.06731290550E+01	 7.73603350219E-01	-3.86116480868E+01
4.37933510370E-04	 7.59373245026E-01	-3.98769777225E+01	 6.41191851353E-01	 4.94037062558E+01	 6.41191851353E-01	 4.94037062558E+01	 7.59373245026E-01	-3.98769777225E+01
4.58559445451E-04	 7.44647808239E-01	-4.11594977879E+01	 6.58208901969E-01	 4.81238574033E+01	 6.58208901969E-01	 4.81238574033E+01	 7.44647808239E-01	-4.11594977879E+01
4.80156827539E-04	 7.29420231067E-01	-4.24496215208E+01	 6.74994584297E-01	 4.68330238020E+01	 6.74994584297E-01	 4.68330238020E+01	 7.29420231067E-01	-4.24496215208E+01
5.02771410163E-04	 7.13922291449E-01	-4.37351323176E+01	 6.91379338262E-01	 4.55504050496E+01	 6.91379338262E-01	 4.55504050496E+01	 7.13922291449E-01	-4.37351323176E+01
5.26451101762E-04	 6.98004050987E-01	-4.50245316329E+01	 7.07464201332E-01	 4.42627668239E+01	 7.07464201332E-01	 4.42627668239E+01	 6.98004050987E-01	-4.50245316329E+01
5.51246067188E-04	 6.81669957436E-01	-4.63174970362E+01	 7.23233991144E-01	 4.29701521012E+01	 7.23233991144E-01	 4.29701521012E+01	 6.81669957436E-01	-4.63174970362E+01
5.77208833970E-04	 6.64971627004E-01	-4.76110159613E+01	 7.38642128322E-01	 4.16762014186E+01	 7.38642128322E-01	 4.16762014186E+01	 6.64971627004E-01	-4.76110159613E+01
6.04394403597E-04	 6.48228283732E-01	-4.88864913991E+01	 7.53466083423E-01	 4.04044196161E+01	 7.53466083423E-01	 4.04044196161E+01	 6.48228283732E-01	-4.88864913991E+01
6.32860368034E-04	 6.31154037180E-01	-5.01566997808E+01	 7.67858770275E-01	 3.91317213606E+01	 7.67858770275E-01	 3.91317213606E+01	 6.31154037180E-01	-5.01566997808E+01
6.62667031734E-04	 6.13878301984E-01	-5.14193378044E+01	 7.81791636758E-01	 3.78670046786E+01	 7.81791636758E-01	 3.78670046786E+01	 6.13878301984E-01	-5.14193378044E+01
6.93877539388E-04	 5.96469807695E-01	-5.26762128505E+01	 7.95282813814E-01	 3.66142173588E+01	 7.95282813814E-01	 3.66142173588E+01	 5.96469807695E-01	-5.26762128505E+01
7.26558009694E-04	 5.79160285364E-01	-5.39019252404E+01	 8.08071670025E-01	 3.53883807315E+01	 8.08071670025E-01	 3.53883807315E+01	 5.79160285364E-01	-5.39019252404E+01
7.60777675433E-04	 5.61831735222E-01	-5.51139646860E+01	 8.20353652526E-01	 3.41796117695E+01	 8.20353652526E-01	 3.41796117695E+01	 5.61831735222E-01	-5.51139646860E+01
7.96609030133E-04	 5.44447972114E-01	-5.63127968633E+01	 8.32140670591E-01	 3.29841483306E+01	 8.32140670591E-01	 3.29841483306E+01	 5.44447972114E-01	-5.63127968633E+01
8.34127981644E-04	 5.27091213331E-01	-5.74874864082E+01	 8.43338114750E-01	 3.18064312584E+01	 8.43338114750E-01	 3.18064312584E+01	 5.27091213331E-01	-5.74874864082E+01
8.73414012952E-04	 5.09957451790E-01	-5.86355632945E+01	 8.53938852284E-01	 3.06584169475E+01	 8.53938852284E-01	 3.06584169475E+01	 5.09957451790E-01	-5.86355632945E+01
9.14550350555E-04	 4.93066484441E-01	-5.97535394047E+01	 8.63932320392E-01	 2.95398634740E+01	 8.63932320392E-01	 2.95398634740E+01	 4.93066484441E-01	-5.97535394047E+01
9.57624140782E-04	 4.76259919293E-01	-6.08612902509E+01	 8.73508566624E-01	 2.84391015829E+01	 8.73508566624E-01	 2.84391015829E+01	 4.76259919293E-01	-6.08612902509E+01
1.00272663441E-03	 4.59602073004E-01	-6.19390298619E+01	 8.82513708540E-01	 2.73592090374E+01	 8.82513708540E-01	 2.73592090374E+01	 4.59602073004E-01	-6.19390298619E+01
1.04995337997E-03	 4.43329795706E-01	-6.29790950357E+01	 8.90908556861E-01	 2.63143745094E+01	 8.90908556861E-01	 2.63143745094E+01	 4.43329795706E-01	-6.29790950357E+01
1.09940442617E-03	 4.27403505344E-01	-6.39998792871E+01	 8.98860060382E-01	 2.53008754224E+01	 8.98860060382E-01	 2.53008754224E+01	 4.27403505344E-01	-6.39998792871E+01
1.15118453384E-03	 4.11759918663E-01	-6.49880811195E+01	 9.06287181255E-01	 2.43135149216E+01	 9.06287181255E-01	 2.43135149216E+01	 4.11759918663E-01	-6.49880811195E+01
1.20540339789E-03	 3.96384935493E-01	-6.59511252634E+01	 9.13266002295E-01	 2.33505395819E+01	 9.13266002295E-01	 2.33505395819E+01	 3.96384935493E-01	-6.59511252634E+01
1.26217587966E-03	 3.81451080394E-01	-6.68852938716E+01	 9.19788012703E-01	 2.24218663386E+01	 9.19788012703E-01	 2.24218663386E+01	 3.81451080394E-01	-6.68852938716E+01
1.32162225026E-03	 3.66934747909E-01	-6.77869514607E+01	 9.25851255131E-01	 2.15250697732E+01	 9.25851255131E-01	 2.15250697732E+01	 3.66934747909E-01	-6.77869514607E+01
1.38386844538E-03	 3.52749846603E-01	-6.86573340036E+01	 9.31487746269E-01	 2.06540405362E+01	 9.31487746269E-01	 2.06540405362E+01	 3.52749846603E-01	-6.86573340036E+01
1.44904633206E-03	 3.38931340861E-01	-6.95030721319E+01	 9.36758231354E-01	 1.98102967938E+01	 9.36758231354E-01	 1.98102967938E+01	 3.38931340861E-01	-6.95030721319E+01
1.51729398808E-03	 3.25500265433E-01	-7.03185993951E+01	 9.41647599413E-01	 1.89944686161E+01	 9.41647599413E-01	 1.89944686161E+01	 3.25500265433E-01	-7.03185993951E+01
1.58875599443E-03	 3.12592321194E-01	-7.11029194159E+01	 9.46169066342E-01	 1.82141862252E+01	 9.46169066342E-01	 1.82141862252E+01	 3.12592321194E-01	-7.11029194159E+01
1.66358374162E-03	 3.00020785373E-01	-7.18629468042E+01	 9.50381446060E-01	 1.74575844380E+01	 9.50381446060E-01	 1.74575844380E+01	 3.00020785373E-01	-7.18629468042E+01
1.74193575042E-03	 2.87829443947E-01	-7.25999256054E+01	 9.54305813483E-01	 1.67268638742E+01	 9.54305813483E-01	 1.67268638742E+01	 2.87829443947E-01	-7.25999256054E+01
1.82397800764E-03	 2.76022951648E-01	-7.33016123782E+01	 9.57897359951E-01	 1.60218375903E+01	 9.57897359951E-01	 1.60218375903E+01	 2.76022951648E-01	-7.33016123782E+01
1.90988431781E-03	 2.64765640188E-01	-7.39776522803E+01	 9.61219909956E-01	 1.53519507341E+01	 9.61219909956E-01	 1.53519507341E+01	 2.64765640188E-01	-7.39776522803E+01
1.99983667135E-03	 2.53828054422E-01	-7.46279163986E+01	 9.64290401216E-01	 1.47031281772E+01	 9.64290401216E-01	 1.47031281772E+01	 2.53828054422E-01	-7.46279163986E+01
2.09402563013E-03	 2.43253519642E-01	-7.52571451423E+01	 9.67142857544E-01	 1.40776773064E+01	 9.67142857544E-01	 1.40776773064E+01	 2.43253519642E-01	-7.52571451423E+01
2.19265073117E-03	 2.33020505309E-01	-7.58620252888E+01	 9.69775446285E-01	 1.34740452831E+01	 9.69775446285E-01	 1.34740452831E+01	 2.33020505309E-01	-7.58620252888E+01
2.29592090932E-03	 2.23292562482E-01	-7.64446543089E+01	 9.72207243335E-01	 1.29016407346E+01	 9.72207243335E-01	 1.29016407346E+01	 2.23292562482E-01	-7.64446543089E+01
2.40405493996E-03	 2.13870500574E-01	-7.70018473529E+01	 9.74439962128E-01	 1.23484640620E+01	 9.74439962128E-01	 1.23484640620E+01	 2.13870500574E-01	-7.70018473529E+01
2.51728190239E-03	 2.04791758826E-01	-7.75354607543E+01	 9.76492226421E-01	 1.18165424212E+01	 9.76492226421E-01	 1.18165424212E+01	 2.04791758826E-01	-7.75354607543E+01
2.63584166516E-03	 1.96043892282E-01	-7.80578810748E+01	 9.78417626835E-01	 1.13050031434E+01	 9.78417626835E-01	 1.13050031434E+01	 1.96043892282E-01	-7.80578810748E+01
2.75998539425E-03	 1.87733396165E-01	-7.85403915857E+01	 9.80126106892E-01	 1.08198545954E+01	 9.80126106892E-01	 1.08198545954E+01	 1.87733396165E-01	-7.85403915857E+01
2.88997608512E-03	 1.79709979971E-01	-7.90098664553E+01	 9.81720872845E-01	 1.03522186828E+01	 9.81720872845E-01	 1.03522186828E+01	 1.79709979971E-01	-7.90098664553E+01
3.02608911988E-03	 1.71991197329E-01	-7.94588456443E+01	 9.83184742388E-01	 9.90299121237E+00	 9.83184742388E-01	 9.90299121237E+00	 1.71991197329E-01	-7.94588456443E+01
3.16861285067E-03	 1.64538847299E-01	-7.98943152866E+01	 9.84546398351E-01	 9.46985772296E+00	 9.84546398351E-01	 9.46985772296E+00	 1.64538847299E-01	-7.98943152866E+01
3.31784921055E-03	 1.57473556335E-01	-8.03135862584E+01	 9.85802359985E-01	 9.05973619626E+00	 9.85802359985E-01	 9.05973619626E+00	 1.57473556335E-01	-8.03135862584E+01
3.47411435310E-03	 1.50676245188E-01	-8.07111433933E+01	 9.86945518848E-01	 8.66560131755E+00	 9.86945518848E-01	 8.66560131755E+00	 1.50676245188E-01	-8.07111433933E+01
3.63773932222E-03	 1.44145854086E-01	-8.10904878680E+01	 9.87992419489E-01	 8.28732854040E+00	 9.87992419489E-01	 8.28732854040E+00	 1.44145854086E-01	-8.10904878680E+01
3.80907075343E-03	 1.37856421452E-01	-8.14577813361E+01	 9.88964368572E-01	 7.92336034383E+00	 9.88964368572E-01	 7.92336034383E+00	 1.37856421452E-01	-8.14577813361E+01
3.98847160817E-03	 1.31882662327E-01	-8.18054485023E+01	 9.89847107351E-01	 7.57795633207E+00	 9.89847107351E-01	 7.57795633207E+00	 1.31882662327E-01	-8.18054485023E+01
4.17632194279E-03	 1.26155398914E-01	-8.21403558876E+01	 9.90662645390E-01	 7.24706705601E+00	 9.90662645390E-01	 7.24706705601E+00	 1.26155398914E-01	-8.21403558876E+01
4.37301971364E-03	 1.20643018780E-01	-8.24646973782E+01	 9.91419790229E-01	 6.92882437570E+00	 9.91419790229E-01	 6.92882437570E+00	 1.20643018780E-01	-8.24646973782E+01
4.57898162016E-03	 1.15357657954E-01	-8.27713114973E+01	 9.92107094031E-01	 6.62388392942E+00	 9.92107094031E-01	 6.62388392942E+00	 1.15357657954E-01	-8.27713114973E+01
4.79464398762E-03	 1.10306657645E-01	-8.30710470110E+01	 9.92750271623E-01	 6.33264895362E+00	 9.92750271623E-01	 6.33264895362E+00	 1.10306657645E-01	-8.30710470110E+01
5.02046369149E-03	 1.05488424490E-01	-8.33506583054E+01	 9.93326862100E-01	 6.05498048218E+00	 9.93326862100E-01	 6.05498048218E+00	 1.05488424490E-01	-8.33506583054E+01
5.25691912531E-03	 1.00857170062E-01	-8.36202001726E+01	 9.93860131585E-01	 5.78822267116E+00	 9.93860131585E-01	 5.78822267116E+00	 1.00857170062E-01	-8.36202001726E+01
5.50451121415E-03	 9.64112722452E-02	-8.38821337086E+01	 9.94356696173E-01	 5.53226277531E+00	 9.94356696173E-01	 5.53226277531E+00	 9.64112722452E-02	-8.38821337086E+01
5.76376447582E-03	 9.21677981875E-02	-8.41269586489E+01	 9.94802922779E-01	 5.28805483519E+00	 9.94802922779E-01	 5.28805483519E+00	 9.21677981875E-02	-8.41269586489E+01
6.03522813203E-03	 8.81193239291E-02	-8.43605853631E+01	 9.95211777661E-01	 5.05515885871E+00	 9.95211777661E-01	 5.05515885871E+00	 8.81193239291E-02	-8.43605853631E+01
6.31947727192E-03	 8.42416268503E-02	-8.45955067844E+01	 9.95604250121E-01	 4.83217522302E+00	 9.95604250121E-01	 4.83217522302E+00	 8.42416268503E-02	-8.45955067844E+01
6.61711407037E-03	 8.05135849267E-02	-8.48095464738E+01	 9.95949220182E-01	 4.61785610189E+00	 9.95949220182E-01	 4.61785610189E+00	 8.05135849267E-02	-8.48095464738E+01
6.92876906367E-03	 7.69561250778E-02	-8.50173438075E+01	 9.96270205454E-01	 4.41340667111E+00	 9.96270205454E-01	 4.41340667111E+00	 7.69561250778E-02	-8.50173438075E+01
7.25510248534E-03	 7.35728998995E-02	-8.52139521071E+01	 9.96562007413E-01	 4.21902194418E+00	 9.96562007413E-01	 4.21902194418E+00	 7.35728998995E-02	-8.52139521071E+01
7.59680566477E-03	 7.03248980298E-02	-8.53983132888E+01	 9.96825712816E-01	 4.03244914312E+00	 9.96825712816E-01	 4.03244914312E+00	 7.03248980298E-02	-8.53983132888E+01
7.95460249181E-03	 6.72099077640E-02	-8.55844452380E+01	 9.97079851111E-01	 3.85356345892E+00	 9.97079851111E-01	 3.85356345892E+00	 6.72099077640E-02	-8.55844452380E+01
8.32925095033E-03	 6.42170485919E-02	-8.57491519856E+01	 9.97298288687E-01	 3.68171751498E+00	 9.97298288687E-01	 3.68171751498E+00	 6.42170485919E-02	-8.57491519856E+01
8.72154472395E-03	 6.13847170138E-02	-8.59095566916E+01	 9.97502284630E-01	 3.51912256396E+00	 9.97502284630E-01	 3.51912256396E+00	 6.13847170138E-02	-8.59095566916E+01
9.13231487747E-03	 5.86700579604E-02	-8.60665132509E+01	 9.97693757566E-01	 3.36331146938E+00	 9.97693757566E-01	 3.36331146938E+00	 5.86700579604E-02	-8.60665132509E+01
9.56243161745E-03	 5.60656109661E-02	-8.62251758141E+01	 9.97878320361E-01	 3.21385397294E+00	 9.97878320361E-01	 3.21385397294E+00	 5.60656109661E-02	-8.62251758141E+01
1.00128061357E-02	 5.35634878415E-02	-8.63747077074E+01	 9.98045737067E-01	 3.07028699798E+00	 9.98045737067E-01	 3.07028699798E+00	 5.35634878415E-02	-8.63747077074E+01
1.04843925397E-02	 5.11952919644E-02	-8.65029053913E+01	 9.98186027111E-01	 2.93441537211E+00	 9.98186027111E-01	 2.93441537211E+00	 5.11952919644E-02	-8.65029053913E+01
1.09781898737E-02	 4.89256887503E-02	-8.66370418467E+01	 9.98325429736E-01	 2.80422159406E+00	 9.98325429736E-01	 2.80422159406E+00	 4.89256887503E-02	-8.66370418467E+01
1.14952442353E-02	 4.67498327927E-02	-8.67656687534E+01	 9.98453964257E-01	 2.67941900065E+00	 9.98453964257E-01	 2.67941900065E+00	 4.67498327927E-02	-8.67656687534E+01
1.20366509917E-02	 4.46641516457E-02	-8.68809691492E+01	 9.98566217651E-01	 2.55979697311E+00	 9.98566217651E-01	 2.55979697311E+00	 4.46641516457E-02	-8.68809691492E+01
1.26035570997E-02	 4.26873884921E-02	-8.69940118369E+01	 9.98671683792E-01	 2.44643386462E+00	 9.98671683792E-01	 2.44643386462E+00	 4.26873884921E-02	-8.69940118369E+01
1.31971635363E-02	 4.07919253274E-02	-8.71050978122E+01	 9.98771076791E-01	 2.33774322723E+00	 9.98771076791E-01	 2.33774322723E+00	 4.07919253274E-02	-8.71050978122E+01
1.38187278421E-02	 3.89752862217E-02	-8.72078225473E+01	 9.98860268144E-01	 2.23357896182E+00	 9.98860268144E-01	 2.23357896182E+00	 3.89752862217E-02	-8.72078225473E+01
1.44695667859E-02	 3.72345811210E-02	-8.73089250164E+01	 9.98944454615E-01	 2.13377662957E+00	 9.98944454615E-01	 2.13377662957E+00	 3.72345811210E-02	-8.73089250164E+01
1.51510591543E-02	 3.55802004666E-02	-8.74100036195E+01	 9.99024681292E-01	 2.03893134493E+00	 9.99024681292E-01	 2.03893134493E+00	 3.55802004666E-02	-8.74100036195E+01
1.58646486722E-02	 3.40013655195E-02	-8.74966528255E+01	 9.99092531506E-01	 1.94841888308E+00	 9.99092531506E-01	 1.94841888308E+00	 3.40013655195E-02	-8.74966528255E+01
1.66118470616E-02	 3.24853742302E-02	-8.75800428785E+01	 9.99155641801E-01	 1.86151390760E+00	 9.99155641801E-01	 1.86151390760E+00	 3.24853742302E-02	-8.75800428785E+01
1.73942372440E-02	 3.10319599609E-02	-8.76737962145E+01	 9.99221639503E-01	 1.77820446122E+00	 9.99221639503E-01	 1.77820446122E+00	 3.10319599609E-02	-8.76737962145E+01
1.82134766941E-02	 2.96489586362E-02	-8.77486942002E+01	 9.99274579410E-01	 1.69893020157E+00	 9.99274579410E-01	 1.69893020157E+00	 2.96489586362E-02	-8.77486942002E+01
1.90713009505E-02	 2.83338726750E-02	-8.78152435076E+01	 9.99321031068E-01	 1.62355070917E+00	 9.99321031068E-01	 1.62355070917E+00	 2.83338726750E-02	-8.78152435076E+01
1.99695272931E-02	 2.70690145044E-02	-8.78878267420E+01	 9.99368510010E-01	 1.55105535112E+00	 9.99368510010E-01	 1.55105535112E+00	 2.70690145044E-02	-8.78878267420E+01
2.09100585925E-02	 2.58568671462E-02	-8.79578067574E+01	 9.99412695240E-01	 1.48158355116E+00	 9.99412695240E-01	 1.48158355116E+00	 2.58568671462E-02	-8.79578067574E+01
2.18948873413E-02	 2.47047652374E-02	-8.80234023323E+01	 9.99452913719E-01	 1.41555492417E+00	 9.99452913719E-01	 1.41555492417E+00	 2.47047652374E-02	-8.80234023323E+01
2.29260998752E-02	 2.36068765267E-02	-8.80845483016E+01	 9.99489458936E-01	 1.35263477851E+00	 9.99489458936E-01	 1.35263477851E+00	 2.36068765267E-02	-8.80845483016E+01
2.40058807929E-02	 2.25538330544E-02	-8.81365745171E+01	 9.99520835915E-01	 1.29228480742E+00	 9.99520835915E-01	 1.29228480742E+00	 2.25538330544E-02	-8.81365745171E+01
2.51365175838E-02	 2.15458405452E-02	-8.81954263043E+01	 9.99553521676E-01	 1.23452014828E+00	 9.99553521676E-01	 1.23452014828E+00	 2.15458405452E-02	-8.81954263043E+01
2.63204054745E-02	 2.05782322959E-02	-8.82502567807E+01	 9.99583308569E-01	 1.17907059521E+00	 9.99583308569E-01	 1.17907059521E+00	 2.05782322959E-02	-8.82502567807E+01
2.75600525026E-02	 1.96654810135E-02	-8.82967623274E+01	 9.99608777316E-01	 1.12676466023E+00	 9.99608777316E-01	 1.12676466023E+00	 1.96654810135E-02	-8.82967623274E+01
2.88580848301E-02	 1.87894905785E-02	-8.83466615621E+01	 9.99634337579E-01	 1.07656730902E+00	 9.99634337579E-01	 1.07656730902E+00	 1.87894905785E-02	-8.83466615621E+01
3.02172523068E-02	 1.79507490156E-02	-8.83848680661E+01	 9.99655101925E-01	 1.02850348472E+00	 9.99655101925E-01	 1.02850348472E+00	 1.79507490156E-02	-8.83848680661E+01
3.16404342960E-02	 1.71450042620E-02	-8.84298703862E+01	 9.99677141750E-01	 9.82332815746E-01	 9.99677141750E-01	 9.82332815746E-01	 1.71450042620E-02	-8.84298703862E+01
3.31306457740E-02	 1.63828272144E-02	-8.84697226791E+01	 9.99696645784E-01	 9.38658803632E-01	 9.99696645784E-01	 9.38658803632E-01	 1.63828272144E-02	-8.84697226791E+01
3.46910437174E-02	 1.56518415108E-02	-8.85062299117E+01	 9.99714433134E-01	 8.96772393574E-01	 9.99714433134E-01	 8.96772393574E-01	 1.56518415108E-02	-8.85062299117E+01
3.63249337913E-02	 1.49534012577E-02	-8.85458974883E+01	 9.99732306488E-01	 8.56752145803E-01	 9.99732306488E-01	 8.56752145803E-01	 1.49534012577E-02	-8.85458974883E+01
3.80357773520E-02	 1.42790329237E-02	-8.85772984845E+01	 9.99747389741E-01	 8.18110573842E-01	 9.99747389741E-01	 8.18110573842E-01	 1.42790329237E-02	-8.85772984845E+01
3.98271987798E-02	 1.36446793523E-02	-8.86044819012E+01	 9.99760757805E-01	 7.81761942209E-01	 9.99760757805E-01	 7.81761942209E-01	 1.36446793523E-02	-8.86044819012E+01
4.17029931574E-02	 1.30379256137E-02	-8.86380006743E+01	 9.99775068255E-01	 7.46996239729E-01	 9.99775068255E-01	 7.46996239729E-01	 1.30379256137E-02	-8.86380006743E+01
4.36671343094E-02	 1.24565018252E-02	-8.86633212237E+01	 9.99786982608E-01	 7.13681246813E-01	 9.99786982608E-01	 7.13681246813E-01	 1.24565018252E-02	-8.86633212237E+01
4.57237832210E-02	 1.18973944896E-02	-8.86820198534E+01	 9.99797100676E-01	 6.81644530581E-01	 9.99797100676E-01	 6.81644530581E-01	 1.18973944896E-02	-8.86820198534E+01
4.78772968527E-02	 1.13664390018E-02	-8.87125867303E+01	 9.99809201914E-01	 6.51222858303E-01	 9.99809201914E-01	 6.51222858303E-01	 1.13664390018E-02	-8.87125867303E+01
5.01322373708E-02	 1.08586654213E-02	-8.87344672678E+01	 9.99819115364E-01	 6.22128697425E-01	 9.99819115364E-01	 6.22128697425E-01	 1.08586654213E-02	-8.87344672678E+01
5.24933818117E-02	 1.03729774157E-02	-8.87650114591E+01	 9.99830216682E-01	 5.94301326758E-01	 9.99830216682E-01	 5.94301326758E-01	 1.03729774157E-02	-8.87650114591E+01
5.49657322024E-02	 9.90771465273E-03	-8.87824004008E+01	 9.99838534164E-01	 5.67642995636E-01	 9.99838534164E-01	 5.67642995636E-01	 9.90771465273E-03	-8.87824004008E+01
5.75545261569E-02	 9.46616797395E-03	-8.88026436638E+01	 9.99846984676E-01	 5.42344130186E-01	 9.99846984676E-01	 5.42344130186E-01	 9.46616797395E-03	-8.88026436638E+01
6.02652479720E-02	 9.04326147603E-03	-8.88087170569E+01	 9.99852867240E-01	 5.18112015014E-01	 9.99852867240E-01	 5.18112015014E-01	 9.04326147603E-03	-8.88087170569E+01
6.31036402460E-02	 8.63928861044E-03	-8.88209685839E+01	 9.99859542226E-01	 4.94965652806E-01	 9.99859542226E-01	 4.94965652806E-01	 8.63928861044E-03	-8.88209685839E+01
6.60757160435E-02	 8.25173220599E-03	-8.88299386122E+01	 9.99865536095E-01	 4.72759780574E-01	 9.99865536095E-01	 4.72759780574E-01	 8.25173220599E-03	-8.88299386122E+01
6.91877716349E-02	 7.88298551048E-03	-8.88629720568E+01	 9.99874636228E-01	 4.51634160985E-01	 9.99874636228E-01	 4.51634160985E-01	 7.88298551048E-03	-8.88629720568E+01
7.24463998338E-02	 7.53114011587E-03	-8.88602429920E+01	 9.99878548242E-01	 4.31473651904E-01	 9.99878548242E-01	 4.31473651904E-01	 7.53114011587E-03	-8.88602429920E+01
7.58585039649E-02	 7.19424928774E-03	-8.88724139511E+01	 9.99884297590E-01	 4.12171543561E-01	 9.99884297590E-01	 4.12171543561E-01	 7.19424928774E-03	-8.88724139511E+01
7.94313124874E-02	 6.87204718238E-03	-8.88848587721E+01	 9.99889865024E-01	 3.93711186939E-01	 9.99889865024E-01	 3.93711186939E-01	 6.87204718238E-03	-8.88848587721E+01
8.31723943092E-02	 6.56445115875E-03	-8.88854079858E+01	 9.99893848189E-01	 3.76086804276E-01	 9.99893848189E-01	 3.76086804276E-01	 6.56445115875E-03	-8.88854079858E+01
8.70896748209E-02	 6.27120088106E-03	-8.89048336044E+01	 9.99899796898E-01	 3.59286062492E-01	 9.99899796898E-01	 3.59286062492E-01	 6.27120088106E-03	-8.89048336044E+01
9.11914526857E-02	 5.99075970934E-03	-8.89030882488E+01	 9.99903255500E-01	 3.43217603007E-01	 9.99903255500E-01	 3.43217603007E-01	 5.99075970934E-03	-8.89030882488E+01
9.54864174202E-02	 5.72281165602E-03	-8.89073519967E+01	 9.99907241834E-01	 3.27865534525E-01	 9.99907241834E-01	 3.27865534525E-01	 5.72281165602E-03	-8.89073519967E+01
9.99836678023E-02	 5.46599466780E-03	-8.89082386408E+01	 9.99910787271E-01	 3.13151067576E-01	 9.99910787271E-01	 3.13151067576E-01	 5.46599466780E-03	-8.89082386408E+01
1.04692731147E-01	 5.22298549851E-03	-8.89142934046E+01	 9.99914670910E-01	 2.99228193287E-01	 9.99914670910E-01	 2.99228193287E-01	 5.22298549851E-03	-8.89142934046E+01
1.09623583491E-01	 4.99022619129E-03	-8.89120549773E+01	 9.99917697959E-01	 2.85892072467E-01	 9.99917697959E-01	 2.85892072467E-01	 4.99022619129E-03	-8.89120549773E+01
1.14786670725E-01	 4.76484365689E-03	-8.89145592157E+01	 9.99921086499E-01	 2.72979017336E-01	 9.99921086499E-01	 2.72979017336E-01	 4.76484365689E-03	-8.89145592157E+01
1.20192930722E-01	 4.54930807080E-03	-8.89055659912E+01	 9.99923451953E-01	 2.60629450697E-01	 9.99923451953E-01	 2.60629450697E-01	 4.54930807080E-03	-8.89055659912E+01
1.25853816513E-01	 4.34692951737E-03	-8.88988603117E+01	 9.99925908774E-01	 2.49033956445E-01	 9.99925908774E-01	 2.49033956445E-01	 4.34692951737E-03	-8.88988603117E+01
1.31781320547E-01	 4.15389247726E-03	-8.89039201374E+01	 9.99929164945E-01	 2.37974500047E-01	 9.99929164945E-01	 2.37974500047E-01	 4.15389247726E-03	-8.89039201374E+01
1.37988000096E-01	 3.96675999554E-03	-8.88786712243E+01	 9.99930237134E-01	 2.27251530936E-01	 9.99930237134E-01	 2.27251530936E-01	 3.96675999554E-03	-8.88786712243E+01
1.44487003859E-01	 3.78727486253E-03	-8.89142923904E+01	 9.99935408209E-01	 2.16970441391E-01	 9.99935408209E-01	 2.16970441391E-01	 3.78727486253E-03	-8.89142923904E+01
1.51292099818E-01	 3.62080914169E-03	-8.88881448363E+01	 9.99936293777E-01	 2.07431689716E-01	 9.99936293777E-01	 2.07431689716E-01	 3.62080914169E-03	-8.88881448363E+01
1.58417704402E-01	 3.45804663129E-03	-8.88936798210E+01	 9.99939210165E-01	 1.98106980927E-01	 9.99939210165E-01	 1.98106980927E-01	 3.45804663129E-03	-8.88936798210E+01
1.65878913032E-01	 3.30196408611E-03	-8.88848672158E+01	 9.99941188547E-01	 1.89164243874E-01	 9.99941188547E-01	 1.89164243874E-01	 3.30196408611E-03	-8.88848672158E+01
1.73691532095E-01	 3.15098121388E-03	-8.88905284743E+01	 9.99943951201E-01	 1.80514494761E-01	 9.99943951201E-01	 1.80514494761E-01	 3.15098121388E-03	-8.88905284743E+01
1.81872112435E-01	 3.01106630914E-03	-8.88279997980E+01	 9.99942943776E-01	 1.72495402097E-01	 9.99942943776E-01	 1.72495402097E-01	 3.01106630914E-03	-8.88279997980E+01
1.90437984412E-01	 2.87892647807E-03	-8.88246632353E+01	 9.99945089895E-01	 1.64924915880E-01	 9.99945089895E-01	 1.64924915880E-01	 2.87892647807E-03	-8.88246632353E+01
1.99407294617E-01	 2.74877288653E-03	-8.88256271417E+01	 9.99947439741E-01	 1.57468478713E-01	 9.99947439741E-01	 1.57468478713E-01	 2.74877288653E-03	-8.88256271417E+01
2.08799044314E-01	 2.62343607461E-03	-8.88391620860E+01	 9.99950291630E-01	 1.50288608468E-01	 9.99950291630E-01	 1.50288608468E-01	 2.62343607461E-03	-8.88391620860E+01
2.18633129697E-01	 2.50568522501E-03	-8.87901218282E+01	 9.99950230977E-01	 1.43540475484E-01	 9.99950230977E-01	 1.43540475484E-01	 2.50568522501E-03	-8.87901218282E+01
2.28930384036E-01	 2.39311089355E-03	-8.87762078980E+01	 9.99951751275E-01	 1.37090623515E-01	 9.99951751275E-01	 1.37090623515E-01	 2.39311089355E-03	-8.87762078980E+01
2.39712621813E-01	 2.28457901081E-03	-8.87506667445E+01	 9.99952797287E-01	 1.30871909930E-01	 9.99952797287E-01	 1.30871909930E-01	 2.28457901081E-03	-8.87506667445E+01
2.51002684936E-01	 2.18105399981E-03	-8.87651530408E+01	 9.99955374749E-01	 1.24941841930E-01	 9.99955374749E-01	 1.24941841930E-01	 2.18105399981E-03	-8.87651530408E+01
2.62824491128E-01	 2.08347419627E-03	-8.87504662180E+01	 9.99956735696E-01	 1.19351141466E-01	 9.99956735696E-01	 1.19351141466E-01	 2.08347419627E-03	-8.87504662180E+01
2.75203084598E-01	 1.98815031871E-03	-8.86916053456E+01	 9.99956578382E-01	 1.13887942574E-01	 9.99956578382E-01	 1.13887942574E-01	 1.98815031871E-03	-8.86916053456E+01
2.88164689095E-01	 1.89805587047E-03	-8.86992685929E+01	 9.99958714406E-01	 1.08727121882E-01	 9.99958714406E-01	 1.08727121882E-01	 1.89805587047E-03	-8.86992685929E+01
3.01736763461E-01	 1.81407653507E-03	-8.86200103854E+01	 9.99957956086E-01	 1.03913208782E-01	 9.99957956086E-01	 1.03913208782E-01	 1.81407653507E-03	-8.86200103854E+01
3.15948059804E-01	 1.73036183913E-03	-8.85592328920E+01	 9.99957988876E-01	 9.91153001818E-02	 9.99957988876E-01	 9.91153001818E-02	 1.73036183913E-03	-8.85592328920E+01
3.30828684411E-01	 1.65000781856E-03	-8.86077158413E+01	 9.99961269363E-01	 9.45142771183E-02	 9.99961269363E-01	 9.45142771183E-02	 1.65000781856E-03	-8.86077158413E+01
3.46410161522E-01	 1.57631589997E-03	-8.84969599090E+01	 9.99959894832E-01	 9.02888319703E-02	 9.99959894832E-01	 9.02888319703E-02	 1.57631589997E-03	-8.84969599090E+01
3.62725500115E-01	 1.50301814837E-03	-8.85733397896E+01	 9.99963707712E-01	 8.60930583232E-02	 9.99963707712E-01	 8.60930583232E-02	 1.50301814837E-03	-8.85733397896E+01
3.79809263839E-01	 1.43520594918E-03	-8.84334645516E+01	 9.99961793812E-01	 8.22036787994E-02	 9.99961793812E-01	 8.22036787994E-02	 1.43520594918E-03	-8.84334645516E+01
3.97697644229E-01	 1.36954411864E-03	-8.83870567474E+01	 9.99962387940E-01	 7.84409818135E-02	 9.99962387940E-01	 7.84409818135E-02	 1.36954411864E-03	-8.83870567474E+01
4.16428537385E-01	 1.30307372580E-03	-8.84026559619E+01	 9.99964524798E-01	 7.46342811543E-02	 9.99964524798E-01	 7.46342811543E-02	 1.30307372580E-03	-8.84026559619E+01
4.36041624245E-01	 1.24200419622E-03	-8.82695010178E+01	 9.99963264181E-01	 7.11317750488E-02	 9.99963264181E-01	 7.11317750488E-02	 1.24200419622E-03	-8.82695010178E+01
4.56578454658E-01	 1.18574206681E-03	-8.83101762940E+01	 9.99965736399E-01	 6.79108134537E-02	 9.99965736399E-01	 6.79108134537E-02	 1.18574206681E-03	-8.83101762940E+01
4.78082535397E-01	 1.13126296238E-03	-8.81835259244E+01	 9.99964780323E-01	 6.47863176813E-02	 9.99964780323E-01	 6.47863176813E-02	 1.13126296238E-03	-8.81835259244E+01
5.00599422333E-01	 1.07965627155E-03	-8.81776578388E+01	 9.99966248641E-01	 6.18305601127E-02	 9.99966248641E-01	 6.18305601127E-02	 1.07965627155E-03	-8.81776578388E+01
5.24176816943E-01	 1.02649532830E-03	-8.81837479613E+01	 9.99967992315E-01	 5.87861944614E-02	 9.99967992315E-01	 5.87861944614E-02	 1.02649532830E-03	-8.81837479613E+01
5.48864667362E-01	 9.78102387439E-04	-8.79139460900E+01	 9.99964874343E-01	 5.60059755067E-02	 9.99964874343E-01	 5.60059755067E-02	 9.78102387439E-04	-8.79139460900E+01
5.74715274199E-01	 9.30373654094E-04	-8.80634108632E+01	 9.99968991808E-01	 5.32776968997E-02	 9.99968991808E-01	 5.32776968997E-02	 9.30373654094E-04	-8.80634108632E+01
6.01783401336E-01	 8.86529251725E-04	-8.78833763952E+01	 9.99967649684E-01	 5.07613773348E-02	 9.99967649684E-01	 5.07613773348E-02	 8.86529251725E-04	-8.78833763952E+01
6.30126391938E-01	 8.42132938225E-04	-8.78563221654E+01	 9.99968853699E-01	 4.82184033608E-02	 9.99968853699E-01	 4.82184033608E-02	 8.42132938225E-04	-8.78563221654E+01
6.59804289942E-01	 8.03088061859E-04	-8.79315308987E+01	 9.99971335601E-01	 4.59848975294E-02	 9.99971335601E-01	 4.59848975294E-02	 8.03088061859E-04	-8.79315308987E+01
6.90879967251E-01	 7.64401152803E-04	-8.77888888181E+01	 9.99970799915E-01	 4.37656332403E-02	 9.99970799915E-01	 4.37656332403E-02	 7.64401152803E-04	-8.77888888181E+01
7.23419256928E-01	 7.26951583277E-04	-8.75789045117E+01	 9.99969554777E-01	 4.16153480496E-02	 9.99969554777E-01	 4.16153480496E-02	 7.26951583277E-04	-8.75789045117E+01
7.57491092668E-01	 6.90912367692E-04	-8.73813402953E+01	 9.99968671561E-01	 3.95462664203E-02	 9.99968671561E-01	 3.95462664203E-02	 6.90912367692E-04	-8.73813402953E+01
7.93167654822E-01	 6.54305643526E-04	-8.73589540923E+01	 9.99970064105E-01	 3.74502554955E-02	 9.99970064105E-01	 3.74502554955E-02	 6.54305643526E-04	-8.73589540923E+01
8.30524523318E-01	 6.21590189793E-04	-8.71735470713E+01	 9.99969541549E-01	 3.55722543856E-02	 9.99969541549E-01	 3.55722543856E-02	 6.21590189793E-04	-8.71735470713E+01
8.69640837772E-01	 5.90209427266E-04	-8.70910048387E+01	 9.99970220759E-01	 3.37739410442E-02	 9.99970220759E-01	 3.37739410442E-02	 5.90209427266E-04	-8.70910048387E+01
9.10599465141E-01	 5.59343587007E-04	-8.68830165577E+01	 9.99969741783E-01	 3.20015848474E-02	 9.99969741783E-01	 3.20015848474E-02	 5.59343587007E-04	-8.68830165577E+01
9.53487175281E-01	 5.29272054809E-04	-8.66691134770E+01	 9.99969387727E-01	 3.02747532207E-02	 9.99969387727E-01	 3.02747532207E-02	 5.29272054809E-04	-8.66691134770E+01
9.98394824759E-01	 5.00933369765E-04	-8.67691598239E+01	 9.99971893008E-01	 2.86565558176E-02	 9.99971893008E-01	 2.86565558176E-02	 5.00933369765E-04	-8.67691598239E+01
1.04541754934E+00	 4.74121244039E-04	-8.63073965162E+01	 9.99969576873E-01	 2.71095755749E-02	 9.99969576873E-01	 2.71095755749E-02	 4.74121244039E-04	-8.63073965162E+01
1.09465496551E+00	 4.46916186364E-04	-8.62328034837E+01	 9.99970735875E-01	 2.55518307814E-02	 9.99970735875E-01	 2.55518307814E-02	 4.46916186364E-04	-8.62328034837E+01
1.14621138154E+00	 4.18193611507E-04	-8.58150042622E+01	 9.99969568455E-01	 2.38975685355E-02	 9.99969568455E-01	 2.38975685355E-02	 4.18193611507E-04	-8.58150042622E+01
1.20019601844E+00	 3.97016321926E-04	-8.60153658231E+01	 9.99972490189E-01	 2.26929978248E-02	 9.99972490189E-01	 2.26929978248E-02	 3.97016321926E-04	-8.60153658231E+01
1.25672324135E+00	 3.73823722207E-04	-8.52637566449E+01	 9.99969203173E-01	 2.13460428206E-02	 9.99969203173E-01	 2.13460428206E-02	 3.73823722207E-04	-8.52637566449E+01
1.31591280182E+00	 3.49330445418E-04	-8.48722020846E+01	 9.99968838238E-01	 1.99356775326E-02	 9.99968838238E-01	 1.99356775326E-02	 3.49330445418E-04	-8.48722020846E+01
1.37789009148E+00	 3.27543741328E-04	-8.42227271287E+01	 9.99967082005E-01	 1.86721666797E-02	 9.99967082005E-01	 1.86721666797E-02	 3.27543741328E-04	-8.42227271287E+01
1.44278640771E+00	 3.06563193844E-04	-8.40962914179E+01	 9.99968514349E-01	 1.74721668148E-02	 9.99968514349E-01	 1.74721668148E-02	 3.06563193844E-04	-8.40962914179E+01
1.51073923177E+00	 2.87934562944E-04	-8.39168271601E+01	 9.99969527976E-01	 1.64050401064E-02	 9.99969527976E-01	 1.64050401064E-02	 2.87934562944E-04	-8.39168271601E+01
1.58189252007E+00	 2.67182875533E-04	-8.36139402911E+01	 9.99970317265E-01	 1.52139141183E-02	 9.99970317265E-01	 1.52139141183E-02	 2.67182875533E-04	-8.36139402911E+01
1.65639700911E+00	 2.45959124890E-04	-8.35215696803E+01	 9.99972278501E-01	 1.40028195794E-02	 9.99972278501E-01	 1.40028195794E-02	 2.45959124890E-04	-8.35215696803E+01
1.73441053484E+00	 2.24305206303E-04	-8.22241724127E+01	 9.99969676746E-01	 1.27339562363E-02	 9.99969676746E-01	 1.27339562363E-02	 2.24305206303E-04	-8.22241724127E+01
1.81609836701E+00	 2.08795247321E-04	-8.16144612013E+01	 9.99969572027E-01	 1.18355513722E-02	 9.99969572027E-01	 1.18355513722E-02	 2.08795247321E-04	-8.16144612013E+01
1.90163355930E+00	 1.90665482001E-04	-8.08182846617E+01	 9.99969593956E-01	 1.07846845859E-02	 9.99969593956E-01	 1.07846845859E-02	 1.90665482001E-04	-8.08182846617E+01
1.99119731593E+00	 1.74462650747E-04	-7.90329710013E+01	 9.99966824181E-01	 9.81374095705E-03	 9.99966824181E-01	 9.81374095705E-03	 1.74462650747E-04	-7.90329710013E+01
2.08497937553E+00	 1.55074567770E-04	-7.77468155072E+01	 9.99967099699E-01	 8.68299484415E-03	 9.99967099699E-01	 8.68299484415E-03	 1.55074567770E-04	-7.77468155072E+01
2.18317841312E+00	 1.42756915644E-04	-7.68226169989E+01	 9.99967465860E-01	 7.96425666561E-03	 9.99967465860E-01	 7.96425666561E-03	 1.42756915644E-04	-7.68226169989E+01
2.28600246096E+00	 1.24032337339E-04	-7.51333157777E+01	 9.99968184106E-01	 6.86885999717E-03	 9.99968184106E-01	 6.86885999717E-03	 1.24032337339E-04	-7.51333157777E+01
2.39366934929E+00	 1.08202179210E-04	-7.33077751503E+01	 9.99968926401E-01	 5.93847380884E-03	 9.99968926401E-01	 5.93847380884E-03	 1.08202179210E-04	-7.33077751503E+01
2.50640716778E+00	 9.04366987470E-05	-6.72727309738E+01	 9.99965063707E-01	 4.77947607844E-03	 9.99965063707E-01	 4.77947607844E-03	 9.04366987470E-05	-6.72727309738E+01
2.62445474876E+00	 7.88765990203E-05	-6.37761281378E+01	 9.99965148539E-01	 4.05428598806E-03	 9.99965148539E-01	 4.05428598806E-03	 7.88765990203E-05	-6.37761281378E+01
2.74806217315E+00	 6.72934277011E-05	-5.72351976026E+01	 9.99963582954E-01	 3.24231384392E-03	 9.99963582954E-01	 3.24231384392E-03	 6.72934277011E-05	-5.72351976026E+01
2.87749130027E+00	 5.40582282483E-05	-4.73539451245E+01	 9.99963378101E-01	 2.27831715680E-03	 9.99963378101E-01	 2.27831715680E-03	 5.40582282483E-05	-4.73539451245E+01
3.01301632257E+00	 4.39794489991E-05	-3.37631723815E+01	 9.99963438342E-01	 1.40047917438E-03	 9.99963438342E-01	 1.40047917438E-03	 4.39794489991E-05	-3.37631723815E+01
3.15492434650E+00	 3.81625468352E-05	-1.40917822530E+01	 9.99962985924E-01	 5.32392641822E-04	 9.99962985924E-01	 5.32392641822E-04	 3.81625468352E-05	-1.40917822530E+01
3.30351600075E+00	 3.92305684981E-05	 8.42119454949E+00	 9.99961192423E-01	-3.29192850675E-04	 9.99961192423E-01	-3.29192850675E-04	 3.92305684981E-05	 8.42119454949E+00
3.45910607312E+00	 4.57949268787E-05	 3.07995929724E+01	 9.99960664103E-01	-1.34356359981E-03	 9.99960664103E-01	-1.34356359981E-03	 4.57949268787E-05	 3.07995929724E+01
3.62202417738E+00	 5.74914444494E-05	 4.23476562685E+01	 9.99957510487E-01	-2.21903472582E-03	 9.99957510487E-01	-2.21903472582E-03	 5.74914444494E-05	 4.23476562685E+01
3.79261545157E+00	 6.52382693633E-05	 5.29925756446E+01	 9.99960733236E-01	-2.98502739980E-03	 9.99960733236E-01	-2.98502739980E-03	 6.52382693633E-05	 5.29925756446E+01
3.97124128915E+00	 7.90642826578E-05	 5.85575080047E+01	 9.99958758985E-01	-3.86503549293E-03	 9.99958758985E-01	-3.86503549293E-03	 7.90642826578E-05	 5.85575080047E+01
4.15828010459E+00	 9.33303433331E-05	 6.33522871025E+01	 9.99958144490E-01	-4.77963596235E-03	 9.99958144490E-01	-4.77963596235E-03	 9.33303433331E-05	 6.33522871025E+01
4.35412813508E+00	 1.09830949137E-04	 6.72140665680E+01	 9.99957468781E-01	-5.80199168196E-03	 9.99957468781E-01	-5.80199168196E-03	 1.09830949137E-04	 6.72140665680E+01
4.55920027987E+00	 1.25372658218E-04	 6.89494980301E+01	 9.99954974154E-01	-6.70424109796E-03	 9.99954974154E-01	-6.70424109796E-03	 1.25372658218E-04	 6.89494980301E+01
4.77393097933E+00	 1.40910756968E-04	 7.18725308996E+01	 9.99956167108E-01	-7.67320883302E-03	 9.99956167108E-01	-7.67320883302E-03	 1.40910756968E-04	 7.18725308996E+01
4.99877513519E+00	 1.57930813572E-04	 7.28731082194E+01	 9.99953502519E-01	-8.64790265694E-03	 9.99953502519E-01	-8.64790265694E-03	 1.57930813572E-04	 7.28731082194E+01
5.23420907432E+00	 1.72954576880E-04	 7.31419366144E+01	 9.99949856562E-01	-9.48419018125E-03	 9.99949856562E-01	-9.48419018125E-03	 1.72954576880E-04	 7.31419366144E+01
5.48073155779E+00	 1.90240755560E-04	 7.46763969038E+01	 9.99949741836E-01	-1.05130111862E-02	 9.99949741836E-01	-1.05130111862E-02	 1.90240755560E-04	 7.46763969038E+01
5.73886483746E+00	 2.08001405555E-04	 7.54085315300E+01	 9.99947619452E-01	-1.15338248079E-02	 9.99947619452E-01	-1.15338248079E-02	 2.08001405555E-04	 7.54085315300E+01
6.00915576239E+00	 2.26940912465E-04	 7.63169765766E+01	 9.99946341378E-01	-1.26344065729E-02	 9.99946341378E-01	-1.26344065729E-02	 2.26940912465E-04	 7.63169765766E+01
6.29217693733E+00	 2.45229942855E-04	 7.65149554977E+01	 9.99942842886E-01	-1.36640572452E-02	 9.99942842886E-01	-1.36640572452E-02	 2.45229942855E-04	 7.65149554977E+01
6.58852793573E+00	 2.65721137176E-04	 7.78324326288E+01	 9.99944027297E-01	-1.48835155187E-02	 9.99944027297E-01	-1.48835155187E-02	 2.65721137176E-04	 7.78324326288E+01
6.89883656995E+00	 2.87910422861E-04	 7.70002330280E+01	 9.99935274739E-01	-1.60743150781E-02	 9.99935274739E-01	-1.60743150781E-02	 2.87910422861E-04	 7.70002330280E+01
7.22376022128E+00	 3.08615187218E-04	 7.72968261937E+01	 9.99932180768E-01	-1.72506958472E-02	 9.99932180768E-01	-1.72506958472E-02	 3.08615187218E-04	 7.72968261937E+01
7.56398723255E+00	 3.28814448472E-04	 7.69719780465E+01	 9.99925927475E-01	-1.83561054564E-02	 9.99925927475E-01	-1.83561054564E-02	 3.28814448472E-04	 7.69719780465E+01
7.92023836639E+00	 3.50446075534E-04	 7.72676677345E+01	 9.99922821281E-01	-1.95868551358E-02	 9.99922821281E-01	-1.95868551358E-02	 3.50446075534E-04	 7.72676677345E+01
8.29326833214E+00	 3.77013954765E-04	 7.67032472183E+01	 9.99913356149E-01	-2.10240406636E-02	 9.99913356149E-01	-2.10240406636E-02	 3.77013954765E-04	 7.67032472183E+01
8.68386738469E+00	 3.98283536782E-04	 7.54546174292E+01	 9.99900046695E-01	-2.20907719645E-02	 9.99900046695E-01	-2.20907719645E-02	 3.98283536782E-04	 7.54546174292E+01
9.09286299862E+00	 4.16684092983E-04	 7.44040167092E+01	 9.99888054071E-01	-2.29977993617E-02	 9.99888054071E-01	-2.29977993617E-02	 4.16684092983E-04	 7.44040167092E+01
9.52112162115E+00	 4.32268528164E-04	 7.29396905878E+01	 9.99873267258E-01	-2.36803216171E-02	 9.99873267258E-01	-2.36803216171E-02	 4.32268528164E-04	 7.29396905878E+01
9.96955050775E+00	 4.41804051137E-04	 7.23650025215E+01	 9.99866243201E-01	-2.41271472503E-02	 9.99866243201E-01	-2.41271472503E-02	 4.41804051137E-04	 7.23650025215E+01
1.04390996441E+01	 4.50568921319E-04	 7.28524519889E+01	 9.99867249925E-01	-2.46714313930E-02	 9.99867249925E-01	-2.46714313930E-02	 4.50568921319E-04	 7.28524519889E+01
1.09307637585E+01	 4.60859332168E-04	 7.41128249626E+01	 9.99873940802E-01	-2.53998840086E-02	 9.99873940802E-01	-2.53998840086E-02	 4.60859332168E-04	 7.41128249626E+01
1.14455844296E+01	 4.75374046545E-04	 7.57787524243E+01	 9.99883322525E-01	-2.64053140821E-02	 9.99883322525E-01	-2.64053140821E-02	 4.75374046545E-04	 7.57787524243E+01
1.19846522922E+01	 4.98619953490E-04	 7.71401330223E+01	 9.99889141676E-01	-2.78553257893E-02	 9.99889141676E-01	-2.78553257893E-02	 4.98619953490E-04	 7.71401330223E+01
1.25491093486E+01	 5.27483262205E-04	 7.82318272625E+01	 9.99892551939E-01	-2.95904923207E-02	 9.99892551939E-01	-2.95904923207E-02	 5.27483262205E-04	 7.82318272625E+01
1.31401513872E+01	 5.57869943638E-04	 7.91080715285E+01	 9.99894736578E-01	-3.13910859808E-02	 9.99894736578E-01	-3.13910859808E-02	 5.57869943638E-04	 7.91080715285E+01
1.37590305162E+01	 5.88541675116E-04	 7.94809493481E+01	 9.99892721830E-01	-3.31578074424E-02	 9.99892721830E-01	-3.31578074424E-02	 5.88541675116E-04	 7.94809493481E+01
1.44070578160E+01	 6.18007179188E-04	 7.96921085335E+01	 9.99889600073E-01	-3.48415614190E-02	 9.99889600073E-01	-3.48415614190E-02	 6.18007179188E-04	 7.96921085335E+01
1.50856061166E+01	 6.50493667698E-04	 7.98043446036E+01	 9.99885061009E-01	-3.66862230502E-02	 9.99885061009E-01	-3.66862230502E-02	 6.50493667698E-04	 7.98043446036E+01
1.57961129060E+01	 6.83476080996E-04	 7.98223752585E+01	 9.99879455823E-01	-3.85487451320E-02	 9.99879455823E-01	-3.85487451320E-02	 6.83476080996E-04	 7.98223752585E+01
1.65400833755E+01	 7.15618790707E-04	 8.00519210049E+01	 9.99876621232E-01	-4.03904470009E-02	 9.99876621232E-01	-4.03904470009E-02	 7.15618790707E-04	 8.00519210049E+01
1.73190936085E+01	 7.45577504603E-04	 8.01036876351E+01	 9.99872130570E-01	-4.20881960883E-02	 9.99872130570E-01	-4.20881960883E-02	 7.45577504603E-04	 8.01036876351E+01
1.81347939191E+01	 7.80078553113E-04	 8.05271196538E+01	 9.99871910143E-01	-4.40913796090E-02	 9.99871910143E-01	-4.40913796090E-02	 7.80078553113E-04	 8.05271196538E+01
1.89889123486E+01	 8.13805612395E-04	 8.07697373005E+01	 9.99869786163E-01	-4.60298762118E-02	 9.99869786163E-01	-4.60298762118E-02	 8.13805612395E-04	 8.07697373005E+01
1.98832583260E+01	 8.47792793597E-04	 8.09967171216E+01	 9.99867678632E-01	-4.79828300417E-02	 9.99867678632E-01	-4.79828300417E-02	 8.47792793597E-04	 8.09967171216E+01
2.08197265015E+01	 8.87179729152E-04	 8.15559526008E+01	 9.99870108522E-01	-5.02871639327E-02	 9.99870108522E-01	-5.02871639327E-02	 8.87179729152E-04	 8.15559526008E+01
2.18003007601E+01	 9.28558267227E-04	 8.15905456582E+01	 9.99864623768E-01	-5.26375814781E-02	 9.99864623768E-01	-5.26375814781E-02	 9.28558267227E-04	 8.15905456582E+01
2.28270584244E+01	 9.71997158431E-04	 8.19111219285E+01	 9.99863694301E-01	-5.51447862906E-02	 9.99863694301E-01	-5.51447862906E-02	 9.71997158431E-04	 8.19111219285E+01
2.39021746555E+01	 1.01707799754E-03	 8.21885877680E+01	 9.99862273711E-01	-5.77414996717E-02	 9.99862273711E-01	-5.77414996717E-02	 1.01707799754E-03	 8.21885877680E+01
2.50279270610E+01	 1.06341112571E-03	 8.24507373650E+01	 9.99860846292E-01	-6.04092708467E-02	 9.99860846292E-01	-6.04092708467E-02	 1.06341112571E-03	 8.24507373650E+01
2.62067005199E+01	 1.11071719362E-03	 8.26562656547E+01	 9.99858633102E-01	-6.31263205568E-02	 9.99858633102E-01	-6.31263205568E-02	 1.11071719362E-03	 8.26562656547E+01
2.74409922350E+01	 1.16213052445E-03	 8.29463936809E+01	 9.99857957971E-01	-6.60906397200E-02	 9.99857957971E-01	-6.60906397200E-02	 1.16213052445E-03	 8.29463936809E+01
2.87334170233E+01	 1.21503139425E-03	 8.30246308629E+01	 9.99853170743E-01	-6.91110676007E-02	 9.99853170743E-01	-6.91110676007E-02	 1.21503139425E-03	 8.30246308629E+01
3.00867128551E+01	 1.27349175584E-03	 8.33445675900E+01	 9.99853204761E-01	-7.24846541262E-02	 9.99853204761E-01	-7.24846541262E-02	 1.27349175584E-03	 8.33445675900E+01
3.15037466547E+01	 1.32852270028E-03	 8.34501219251E+01	 9.99849329060E-01	-7.56333291785E-02	 9.99849329060E-01	-7.56333291785E-02	 1.32852270028E-03	 8.34501219251E+01
3.29875203736E+01	 1.39192259355E-03	 8.36466000592E+01	 9.99846925964E-01	-7.92736376277E-02	 9.99846925964E-01	-7.92736376277E-02	 1.39192259355E-03	 8.36466000592E+01
3.45411773503E+01	 1.45582315208E-03	 8.38913897485E+01	 9.99846128640E-01	-8.29516958777E-02	 9.99846128640E-01	-8.29516958777E-02	 1.45582315208E-03	 8.38913897485E+01
3.61680089692E+01	 1.52168731159E-03	 8.40083443917E+01	 9.99842306098E-01	-8.67236804752E-02	 9.99842306098E-01	-8.67236804752E-02	 1.52168731159E-03	 8.40083443917E+01
3.78714616335E+01	 1.59131978318E-03	 8.42118068760E+01	 9.99840766833E-01	-9.07255326071E-02	 9.99840766833E-01	-9.07255326071E-02	 1.59131978318E-03	 8.42118068760E+01
3.96551440661E+01	 1.66321187004E-03	 8.43310589531E+01	 9.99837077240E-01	-9.48444533445E-02	 9.99837077240E-01	-9.48444533445E-02	 1.66321187004E-03	 8.43310589531E+01
4.15228349547E+01	 1.73789391157E-03	 8.45231352120E+01	 9.99835625398E-01	-9.91357578968E-02	 9.99835625398E-01	-9.91357578968E-02	 1.73789391157E-03	 8.45231352120E+01
4.34784909571E+01	 1.81937479666E-03	 8.47117084299E+01	 9.99833954762E-01	-1.03816089541E-01	 9.99833954762E-01	-1.03816089541E-01	 1.81937479666E-03	 8.47117084299E+01
4.55262550826E+01	 1.90271015280E-03	 8.49250088911E+01	 9.99833483445E-01	-1.08608038914E-01	 9.99833483445E-01	-1.08608038914E-01	 1.90271015280E-03	 8.49250088911E+01
4.76704654698E+01	 1.99078273446E-03	 8.50103713028E+01	 9.99828817798E-01	-1.13650729895E-01	 9.99828817798E-01	-1.13650729895E-01	 1.99078273446E-03	 8.50103713028E+01
4.99156645761E+01	 2.08075932678E-03	 8.51237875467E+01	 9.99825278185E-01	-1.18808079531E-01	 9.99825278185E-01	-1.18808079531E-01	 2.08075932678E-03	 8.51237875467E+01
5.22666088010E+01	 2.17642320370E-03	 8.52608472919E+01	 9.99822537589E-01	-1.24295690657E-01	 9.99822537589E-01	-1.24295690657E-01	 2.17642320370E-03	 8.52608472919E+01
5.47282785625E+01	 2.27772392777E-03	 8.53266382894E+01	 9.99816999399E-01	-1.30094010173E-01	 9.99816999399E-01	-1.30094010173E-01	 2.27772392777E-03	 8.53266382894E+01
5.73058888481E+01	 2.38218341123E-03	 8.55613890365E+01	 9.99818461572E-01	-1.36104537216E-01	 9.99818461572E-01	-1.36104537216E-01	 2.38218341123E-03	 8.55613890365E+01
6.00049002624E+01	 2.49170673453E-03	 8.56107994200E+01	 9.99812393654E-01	-1.42372436330E-01	 9.99812393654E-01	-1.42372436330E-01	 2.49170673453E-03	 8.56107994200E+01
6.28310305951E+01	 2.60367154940E-03	 8.57585315655E+01	 9.99810804121E-01	-1.48799139276E-01	 9.99810804121E-01	-1.48799139276E-01	 2.60367154940E-03	 8.57585315655E+01
6.57902669346E+01	 2.72315665027E-03	 8.59004996350E+01	 9.99809014498E-01	-1.55656096954E-01	 9.99809014498E-01	-1.55656096954E-01	 2.72315665027E-03	 8.59004996350E+01
6.88888783508E+01	 2.84749864893E-03	 8.59730362135E+01	 9.99804066699E-01	-1.62778969270E-01	 9.99804066699E-01	-1.62778969270E-01	 2.84749864893E-03	 8.59730362135E+01
7.21334291765E+01	 2.97902303615E-03	 8.60091658090E+01	 9.99797085967E-01	-1.70306376690E-01	 9.99797085967E-01	-1.70306376690E-01	 2.97902303615E-03	 8.60091658090E+01
7.55307929136E+01	 3.11810710866E-03	 8.61956756645E+01	 9.99797956948E-01	-1.78297017333E-01	 9.99797956948E-01	-1.78297017333E-01	 3.11810710866E-03	 8.61956756645E+01
7.90881667944E+01	 3.25709728256E-03	 8.62335739005E+01	 9.99791326447E-01	-1.86254051895E-01	 9.99791326447E-01	-1.86254051895E-01	 3.25709728256E-03	 8.62335739005E+01
8.28130870285E+01	 3.41036054887E-03	 8.62893293596E+01	 9.99785079936E-01	-1.95031920475E-01	 9.99785079936E-01	-1.95031920475E-01	 3.41036054887E-03	 8.62893293596E+01
8.67134447689E+01	 3.56435453823E-03	 8.64317026478E+01	 9.99784489771E-01	-2.03870915800E-01	 9.99784489771E-01	-2.03870915800E-01	 3.56435453823E-03	 8.64317026478E+01
9.07975028283E+01	 3.72422528798E-03	 8.65347448702E+01	 9.99781806854E-01	-2.13039224645E-01	 9.99781806854E-01	-2.13039224645E-01	 3.72422528798E-03	 8.65347448702E+01
9.50739131840E+01	 3.89636353795E-03	 8.66584215328E+01	 9.99780453579E-01	-2.22915122844E-01	 9.99780453579E-01	-2.22915122844E-01	 3.89636353795E-03	 8.66584215328E+01
9.95517353073E+01	 4.07052860510E-03	 8.66722262484E+01	 9.99771972723E-01	-2.32884591066E-01	 9.99771972723E-01	-2.32884591066E-01	 4.07052860510E-03	 8.66722262484E+01
1.04240455355E+02	 4.26113660495E-03	 8.67784179920E+01	 9.99769586486E-01	-2.43816226921E-01	 9.99769586486E-01	-2.43816226921E-01	 4.26113660495E-03	 8.67784179920E+01
1.09150006267E+02	 4.45893143490E-03	 8.68651763794E+01	 9.99766073885E-01	-2.55156190497E-01	 9.99766073885E-01	-2.55156190497E-01	 4.45893143490E-03	 8.68651763794E+01
1.14290788806E+02	 5.30784002856E-03	 8.65552586835E+01	 9.99695113950E-01	-3.03661360651E-01	 9.99695113950E-01	-3.03661360651E-01	 5.30784002856E-03	 8.65552586835E+01
1.19673693595E+02	 5.55200638808E-03	 8.64512534930E+01	 9.99671701975E-01	-3.17602458140E-01	 9.99671701975E-01	-3.17602458140E-01	 5.55200638808E-03	 8.64512534930E+01
1.25310124187E+02	 5.80990910693E-03	 8.65916372108E+01	 9.99671412389E-01	-3.32405542706E-01	 9.99671412389E-01	-3.32405542706E-01	 5.80990910693E-03	 8.65916372108E+01
1.31212021222E+02	 6.06281827097E-03	 8.67108122071E+01	 9.99670466567E-01	-3.46918096699E-01	 9.99670466567E-01	-3.46918096699E-01	 6.06281827097E-03	 8.67108122071E+01
1.37391887726E+02	 6.33839456589E-03	 8.64242337673E+01	 9.99624701737E-01	-3.62594750746E-01	 9.99624701737E-01	-3.62594750746E-01	 6.33839456589E-03	 8.64242337673E+01
1.43862815595E+02	 6.63793076764E-03	 8.66230632213E+01	 9.99630958654E-01	-3.79807973503E-01	 9.99630958654E-01	-3.79807973503E-01	 6.63793076764E-03	 8.66230632213E+01
1.50638513331E+02	 6.93386654547E-03	 8.67351301615E+01	 9.99629073614E-01	-3.96786819968E-01	 9.99629073614E-01	-3.96786819968E-01	 6.93386654547E-03	 8.67351301615E+01
1.57733335087E+02	 7.29000927109E-03	 8.70437225621E+01	 9.99650536961E-01	-4.17280410255E-01	 9.99650536961E-01	-4.17280410255E-01	 7.29000927109E-03	 8.70437225621E+01
1.65162311067E+02	 7.58965807610E-03	 8.68901837612E+01	 9.99616990012E-01	-4.34385537285E-01	 9.99616990012E-01	-4.34385537285E-01	 7.58965807610E-03	 8.68901837612E+01
1.72941179378E+02	 7.94741976877E-03	 8.68643863970E+01	 9.99596779817E-01	-4.54860068937E-01	 9.99596779817E-01	-4.54860068937E-01	 7.94741976877E-03	 8.68643863970E+01
1.81086419361E+02	 8.32510599671E-03	 8.70166403657E+01	 9.99601286384E-01	-4.76542460846E-01	 9.99601286384E-01	-4.76542460846E-01	 8.32510599671E-03	 8.70166403657E+01
1.89615286510E+02	 8.69920829290E-03	 8.70126746462E+01	 9.99584392126E-01	-4.97963824535E-01	 9.99584392126E-01	-4.97963824535E-01	 8.69920829290E-03	 8.70126746462E+01
1.98545849021E+02	 9.09227101783E-03	 8.69505223736E+01	 9.99557543445E-01	-5.20448505066E-01	 9.99557543445E-01	-5.20448505066E-01	 9.09227101783E-03	 8.69505223736E+01
2.07897026073E+02	 9.51592252271E-03	 8.71384070158E+01	 9.99570116229E-01	-5.44784731431E-01	 9.99570116229E-01	-5.44784731431E-01	 9.51592252271E-03	 8.71384070158E+01
2.17688627907E+02	 9.96688681491E-03	 8.71548209975E+01	 9.99554840628E-01	-5.70620052940E-01	 9.99554840628E-01	-5.70620052940E-01	 9.96688681491E-03	 8.71548209975E+01
2.27941397793E+02	 1.03955686768E-02	 8.69312804711E+01	 9.99497394814E-01	-5.95077898135E-01	 9.99497394814E-01	-5.95077898135E-01	 1.03955686768E-02	 8.69312804711E+01
2.38677055974E+02	 1.08933647897E-02	 8.71628215758E+01	 9.99520019146E-01	-6.23690440482E-01	 9.99520019146E-01	-6.23690440482E-01	 1.08933647897E-02	 8.71628215758E+01
2.49918345680E+02	 1.13733609351E-02	 8.70203570344E+01	 9.99473337686E-01	-6.51121527585E-01	 9.99473337686E-01	-6.51121527585E-01	 1.13733609351E-02	 8.70203570344E+01
2.61689081309E+02	 1.19204407127E-02	 8.70126186392E+01	 9.99449651085E-01	-6.82454499407E-01	 9.99449651085E-01	-6.82454499407E-01	 1.19204407127E-02	 8.70126186392E+01
2.74014198878E+02	 1.24452563113E-02	 8.71956660277E+01	 9.99468412744E-01	-7.12603901124E-01	 9.99468412744E-01	-7.12603901124E-01	 1.24452563113E-02	 8.71956660277E+01
2.86919808847E+02	 1.30206415710E-02	 8.70732826194E+01	 9.99419783930E-01	-7.45508311682E-01	 9.99419783930E-01	-7.45508311682E-01	 1.30206415710E-02	 8.70732826194E+01
3.00433251438E+02	 1.36398166705E-02	 8.72588878676E+01	 9.99440566354E-01	-7.81070880754E-01	 9.99440566354E-01	-7.81070880754E-01	 1.36398166705E-02	 8.72588878676E+01
3.14583154548E+02	 1.42390807660E-02	 8.72060306557E+01	 9.99407121086E-01	-8.15380349793E-01	 9.99407121086E-01	-8.15380349793E-01	 1.42390807660E-02	 8.72060306557E+01
3.29399494403E+02	 1.49014827058E-02	 8.72204464862E+01	 9.99388217373E-01	-8.53341174095E-01	 9.99388217373E-01	-8.53341174095E-01	 1.49014827058E-02	 8.72204464862E+01
3.44913659057E+02	 1.55937939846E-02	 8.71066213748E+01	 9.99334225484E-01	-8.92950225563E-01	 9.99334225484E-01	-8.92950225563E-01	 1.55937939846E-02	 8.71066213748E+01
3.61158514890E+02	 1.63004758304E-02	 8.72691049191E+01	 9.99356008145E-01	-9.33530273333E-01	 9.99356008145E-01	-9.33530273333E-01	 1.63004758304E-02	 8.72691049191E+01
3.78168476233E+02	 1.70571328305E-02	 8.72142086641E+01	 9.99316227045E-01	-9.76862012061E-01	 9.99316227045E-01	-9.76862012061E-01	 1.70571328305E-02	 8.72142086641E+01
3.95979578274E+02	 1.78499883855E-02	 8.72399762719E+01	 9.99299537488E-01	-1.02231290769E+00	 9.99299537488E-01	-1.02231290769E+00	 1.78499883855E-02	 8.72399762719E+01
4.14629553400E+02	 1.86622554824E-02	 8.71841364856E+01	 9.99257056198E-01	-1.06883344052E+00	 9.99257056198E-01	-1.06883344052E+00	 1.86622554824E-02	 8.71841364856E+01
4.34157911127E+02	 1.95030339843E-02	 8.72604664789E+01	 9.99257748247E-01	-1.11706430653E+00	 9.99257748247E-01	-1.11706430653E+00	 1.95030339843E-02	 8.72604664789E+01
4.54606021806E+02	 2.03874661189E-02	 8.71505068065E+01	 9.99193986847E-01	-1.16769340974E+00	 9.99193986847E-01	-1.16769340974E+00	 2.03874661189E-02	 8.71505068065E+01
4.76017204260E+02	 2.13484326685E-02	 8.71880240129E+01	 9.99180218839E-01	-1.22279744557E+00	 9.99180218839E-01	-1.22279744557E+00	 2.13484326685E-02	 8.71880240129E+01
4.98436817558E+02	 2.23259711532E-02	 8.71167128674E+01	 9.99125809941E-01	-1.27878854461E+00	 9.99125809941E-01	-1.27878854461E+00	 2.23259711532E-02	 8.71167128674E+01
5.21912357104E+02	 2.33410812941E-02	 8.71319374237E+01	 9.99104101942E-01	-1.33698932226E+00	 9.99104101942E-01	-1.33698932226E+00	 2.33410812941E-02	 8.71319374237E+01
5.46493555256E+02	 2.43896704990E-02	 8.71089884538E+01	 9.99066868829E-01	-1.39708863291E+00	 9.99066868829E-01	-1.39708863291E+00	 2.43896704990E-02	 8.71089884538E+01
5.72232486683E+02	 2.55279851782E-02	 8.70803490143E+01	 9.99025083802E-01	-1.46233146811E+00	 9.99025083802E-01	-1.46233146811E+00	 2.55279851782E-02	 8.70803490143E+01
5.99183678684E+02	 2.66957126800E-02	 8.70615599470E+01	 9.98987316123E-01	-1.52927064941E+00	 9.98987316123E-01	-1.52927064941E+00	 2.66957126800E-02	 8.70615599470E+01
6.27404226703E+02	 2.79159892247E-02	 8.70097734568E+01	 9.98932827185E-01	-1.59920464383E+00	 9.98932827185E-01	-1.59920464383E+00	 2.79159892247E-02	 8.70097734568E+01
6.56953915282E+02	 2.91962151160E-02	 8.69615048404E+01	 9.98877979434E-01	-1.67258211505E+00	 9.98877979434E-01	-1.67258211505E+00	 2.91962151160E-02	 8.69615048404E+01
6.87895344716E+02	 3.05330506478E-02	 8.69070508397E+01	 9.98817995811E-01	-1.74920555328E+00	 9.98817995811E-01	-1.74920555328E+00	 3.05330506478E-02	 8.69070508397E+01
7.20294063670E+02	 3.19204240032E-02	 8.68324356516E+01	 9.98744865490E-01	-1.82871674987E+00	 9.98744865490E-01	-1.82871674987E+00	 3.19204240032E-02	 8.68324356516E+01
7.54218708040E+02	 3.33612427967E-02	 8.67969335277E+01	 9.98691572780E-01	-1.91132712643E+00	 9.98691572780E-01	-1.91132712643E+00	 3.33612427967E-02	 8.67969335277E+01
7.89741146357E+02	 3.48684399185E-02	 8.67094825745E+01	 9.98605525216E-01	-1.99771064013E+00	 9.98605525216E-01	-1.99771064013E+00	 3.48684399185E-02	 8.67094825745E+01
8.26936632042E+02	 3.64321104164E-02	 8.66386456941E+01	 9.98526437790E-01	-2.08735186201E+00	 9.98526437790E-01	-2.08735186201E+00	 3.64321104164E-02	 8.66386456941E+01
8.65883962824E+02	 3.80574314238E-02	 8.66012195166E+01	 9.98466769010E-01	-2.18056369868E+00	 9.98466769010E-01	-2.18056369868E+00	 3.80574314238E-02	 8.66012195166E+01
9.06665647674E+02	 3.97701919258E-02	 8.65445801413E+01	 9.98392516966E-01	-2.27878439895E+00	 9.98392516966E-01	-2.27878439895E+00	 3.97701919258E-02	 8.65445801413E+01
9.49368081597E+02	 4.15563816080E-02	 8.64882660373E+01	 9.98316598435E-01	-2.38122725112E+00	 9.98316598435E-01	-2.38122725112E+00	 4.15563816080E-02	 8.64882660373E+01
9.94081728659E+02	 4.34215746182E-02	 8.63621947062E+01	 9.98186014481E-01	-2.48815413598E+00	 9.98186014481E-01	-2.48815413598E+00	 4.34215746182E-02	 8.63621947062E+01
1.04090131363E+03	 4.53740213221E-02	 8.63415775470E+01	 9.98132425137E-01	-2.60018894007E+00	 9.98132425137E-01	-2.60018894007E+00	 4.53740213221E-02	 8.63415775470E+01
1.08992602266E+03	 4.73995132874E-02	 8.62273507156E+01	 9.98002588727E-01	-2.71634799356E+00	 9.98002588727E-01	-2.71634799356E+00	 4.73995132874E-02	 8.62273507156E+01
1.14125971341E+03	 4.95012102965E-02	 8.61585595631E+01	 9.97906632267E-01	-2.83693359812E+00	 9.97906632267E-01	-2.83693359812E+00	 4.95012102965E-02	 8.61585595631E+01
1.19501113503E+03	 5.17405194883E-02	 8.60629589870E+01	 9.97783566509E-01	-2.96541087290E+00	 9.97783566509E-01	-2.96541087290E+00	 5.17405194883E-02	 8.60629589870E+01
1.25129415862E+03	 5.40307824195E-02	 8.59573610749E+01	 9.97647789268E-01	-3.09682161798E+00	 9.97647789268E-01	-3.09682161798E+00	 5.40307824195E-02	 8.59573610749E+01
1.31022801837E+03	 5.64316230839E-02	 8.58249151790E+01	 9.97480613941E-01	-3.23457609040E+00	 9.97480613941E-01	-3.23457609040E+00	 5.64316230839E-02	 8.58249151790E+01
1.37193756425E+03	 5.89367608369E-02	 8.56833957065E+01	 9.97297083132E-01	-3.37833207903E+00	 9.97297083132E-01	-3.37833207903E+00	 5.89367608369E-02	 8.56833957065E+01
1.43655352641E+03	 6.15566579475E-02	 8.55169749254E+01	 9.97078846061E-01	-3.52867772584E+00	 9.97078846061E-01	-3.52867772584E+00	 6.15566579475E-02	 8.55169749254E+01
1.50421279220E+03	 6.42878959359E-02	 8.53478759759E+01	 9.96847382708E-01	-3.68544173559E+00	 9.96847382708E-01	-3.68544173559E+00	 6.42878959359E-02	 8.53478759759E+01
1.57505869613E+03	 6.71172067850E-02	 8.51534442893E+01	 9.96575931497E-01	-3.84784021453E+00	 9.96575931497E-01	-3.84784021453E+00	 6.71172067850E-02	 8.51534442893E+01
1.64924132350E+03	 7.00721126936E-02	 8.49578662599E+01	 9.96289648743E-01	-4.01748556663E+00	 9.96289648743E-01	-4.01748556663E+00	 7.00721126936E-02	 8.49578662599E+01
1.72691782842E+03	 7.31626970211E-02	 8.47317472151E+01	 9.95950476182E-01	-4.19492503921E+00	 9.95950476182E-01	-4.19492503921E+00	 7.31626970211E-02	 8.47317472151E+01
1.80825276666E+03	 7.64082187307E-02	 8.44825389543E+01	 9.95562681754E-01	-4.38127624584E+00	 9.95562681754E-01	-4.38127624584E+00	 7.64082187307E-02	 8.44825389543E+01
1.89341844431E+03	 7.98525264002E-02	 8.41529459593E+01	 9.95041076610E-01	-4.57896489772E+00	 9.95041076610E-01	-4.57896489772E+00	 7.98525264002E-02	 8.41529459593E+01
1.98259528278E+03	 8.34628627934E-02	 8.36605452054E+01	 9.94250632765E-01	-4.78587528387E+00	 9.94250632765E-01	-4.78587528387E+00	 8.34628627934E-02	 8.36605452054E+01
2.07597220103E+03	 8.70602525519E-02	 8.27906900434E+01	 9.92838522766E-01	-4.99075471537E+00	 9.92838522766E-01	-4.99075471537E+00	 8.70602525519E-02	 8.27906900434E+01
2.17374701578E+03	 8.93049921198E-02	 8.25789361379E+01	 9.92424348521E-01	-5.11948072814E+00	 9.92424348521E-01	-5.11948072814E+00	 8.93049921198E-02	 8.25789361379E+01
2.27612686059E+03	 9.31913680010E-02	 8.27090221145E+01	 9.92487326339E-01	-5.34413545592E+00	 9.92487326339E-01	-5.34413545592E+00	 9.31913680010E-02	 8.27090221145E+01
2.38332862468E+03	 9.74786764229E-02	 8.24641339240E+01	 9.91934504331E-01	-5.59076635050E+00	 9.91934504331E-01	-5.59076635050E+00	 9.74786764229E-02	 8.24641339240E+01
2.49557941236E+03	 1.02091954379E-01	 8.19428521888E+01	 9.90860332713E-01	-5.85530587263E+00	 9.90860332713E-01	-5.85530587263E+00	 1.02091954379E-01	 8.19428521888E+01
2.61311702419E+03	 1.06300398073E-01	 8.11728784608E+01	 9.89280251292E-01	-6.09513139981E+00	 9.89280251292E-01	-6.09513139981E+00	 1.06300398073E-01	 8.11728784608E+01
2.73619046074E+03	 1.10672953856E-01	 8.06138161731E+01	 9.88002848446E-01	-6.34512504225E+00	 9.88002848446E-01	-6.34512504225E+00	 1.10672953856E-01	 8.06138161731E+01
2.86506045008E+03	 1.15335684564E-01	 7.98989201825E+01	 9.86329537926E-01	-6.61064654474E+00	 9.86329537926E-01	-6.61064654474E+00	 1.15335684564E-01	 7.98989201825E+01
3.00000000000E+03	 1.20097014483E-01	 7.90677913656E+01	 9.84312509058E-01	-6.88037759521E+00	 9.84312509058E-01	-6.88037759521E+00	 1.20097014483E-01	 7.90677913656E+01
