!--------------------------------------------------
! S-parameter Generated by TDK Corporation
! Copyright(C) 2015 TDK Corporation.
! All Rights Reserved.
!--------------------------------------------------
! TDK P/N: CGJ4J2X7R1C104K125AA (Multilayer Ceramic Chip Capacitors)
! Property: C=100nF
! Size(LxWxT): 2x1.25x1.25mm, 0.079x0.049x0.049inches
! Model Type: s2p (Touchstone File Format Version 1.0)
! Frequency: DC=Yes Start=0.00004MHz Stop=3000MHz 396points Log-sweep
! Note: This model was converted from impedance.
! Model Generated on Jun. 23, 2015
! Hash(MD5):
!--------------------------------------------------
! Port Assignments:
!
!  1 ---| |--- 2
!
!--------------------------------------------------
! Applicable Conditions:
!   Temperature = 25 degC
!   DC Bias Voltage = 0 V
!   Small Signal Operation
!--------------------------------------------------
! Terms and conditions regarding TDK Simulation Models
! (1)This simulation model is being provided solely for informational purposes. Please refer to the specifications of the products in terms of detailed characteristics of such products.
! (2)In no event shall TDK Corporation of any of its subsidiaries be liable for any loss or damage arising, directly or indirectly, 
!    From any information contained in this simulation model, including, but not limited to loss or damages arising from any inaccuracies, omissions or errors in connection with such information.
! (3)Any and all copyrights on this simulation model are owned by TDK Corporation.
!    Duplication or redistribution of this simulation model without prior written permission from TDK Corporation is prohibited.
! (4)This simulation model is subject to any modification or change without any prior notice.
! (5)Neither TDK Corporation nor any of its subsidiaries shall make any warranty, express or implied, 
!    Including but not limited to the correctness, implied warranties of merchantability and fitness for a particular purpose with respect to this simulation models.
! (6)The use of this simulation model shall be deemed to have consented to the terms and conditions hereof.
!--------------------------------------------------
# MHz S MA R 50
0.00000000000E+00	 9.99999900000E-01	 0.00000000000E+00	 9.99999900000E-08	 0.00000000000E+00	 9.99999900000E-08	 0.00000000000E+00	 9.99999900000E-01	 0.00000000000E+00
4.00000000000E-05	 9.99973975117E-01	-1.51947873372E-01	 2.65208308964E-03	 8.93617742270E+01	 2.65208308964E-03	 8.93617742270E+01	 9.99973975117E-01	-1.51947873372E-01
4.18839330257E-05	 9.99972426164E-01	-1.59042583826E-01	 2.77591452945E-03	 8.93513369534E+01	 2.77591452945E-03	 8.93513369534E+01	 9.99972426164E-01	-1.59042583826E-01
4.38565961426E-05	 9.99971609337E-01	-1.66497210263E-01	 2.90602092721E-03	 8.93569862192E+01	 2.90602092721E-03	 8.93569862192E+01	 9.99971609337E-01	-1.66497210263E-01
4.59221683893E-05	 9.99971909540E-01	-1.74167195295E-01	 3.03987693158E-03	 8.93834588248E+01	 3.03987693158E-03	 8.93834588248E+01	 9.99971909540E-01	-1.74167195295E-01
4.80850256303E-05	 9.99969662301E-01	-1.82371348692E-01	 3.18307544648E-03	 8.93627241522E+01	 3.18307544648E-03	 8.93627241522E+01	 9.99969662301E-01	-1.82371348692E-01
5.03497498260E-05	 9.99968432424E-01	-1.90767596209E-01	 3.32961821608E-03	 8.93613967297E+01	 3.32961821608E-03	 8.93613967297E+01	 9.99968432424E-01	-1.90767596209E-01
5.27211387394E-05	 9.99967629114E-01	-1.99674940398E-01	 3.48507731420E-03	 8.93679680228E+01	 3.48507731420E-03	 8.93679680228E+01	 9.99967629114E-01	-1.99674940398E-01
5.52042161000E-05	 9.99963668369E-01	-2.08979489835E-01	 3.64749283575E-03	 8.93247949187E+01	 3.64749283575E-03	 8.93247949187E+01	 9.99963668369E-01	-2.08979489835E-01
5.78042422467E-05	 9.99962592302E-01	-2.18685144821E-01	 3.81688540956E-03	 8.93291174856E+01	 3.81688540956E-03	 8.93291174856E+01	 9.99962592302E-01	-2.18685144821E-01
6.05267252716E-05	 9.99960110413E-01	-2.28880893463E-01	 3.99484201417E-03	 8.93134371979E+01	 3.99484201417E-03	 8.93134371979E+01	 9.99960110413E-01	-2.28880893463E-01
6.33774326886E-05	 9.99958020490E-01	-2.39463056070E-01	 4.17953882517E-03	 8.93047782039E+01	 4.17953882517E-03	 8.93047782039E+01	 9.99958020490E-01	-2.39463056070E-01
6.63624036517E-05	 9.99955748414E-01	-2.50577772688E-01	 4.37353078978E-03	 8.92949812648E+01	 4.37353078978E-03	 8.92949812648E+01	 9.99955748414E-01	-2.50577772688E-01
6.94879617494E-05	 9.99953191086E-01	-2.62316563990E-01	 4.57841586142E-03	 8.92830511376E+01	 4.57841586142E-03	 8.92830511376E+01	 9.99953191086E-01	-2.62316563990E-01
7.27607284001E-05	 9.99951061515E-01	-2.74555485189E-01	 4.79202525413E-03	 8.92775814923E+01	 4.79202525413E-03	 8.92775814923E+01	 9.99951061515E-01	-2.74555485189E-01
7.61876368803E-05	 9.99947918399E-01	-2.87319396196E-01	 5.01480408244E-03	 8.92612821190E+01	 5.01480408244E-03	 8.92612821190E+01	 9.99947918399E-01	-2.87319396196E-01
7.97759470121E-05	 9.99945008814E-01	-3.00703749717E-01	 5.24840827435E-03	 8.92493118880E+01	 5.24840827435E-03	 8.92493118880E+01	 9.99945008814E-01	-3.00703749717E-01
8.35332605429E-05	 9.99942129419E-01	-3.14744888950E-01	 5.49347358064E-03	 8.92390406251E+01	 5.49347358064E-03	 8.92390406251E+01	 9.99942129419E-01	-3.14744888950E-01
8.74675372500E-05	 9.99939149500E-01	-3.29490794548E-01	 5.75083827012E-03	 8.92289903853E+01	 5.75083827012E-03	 8.92289903853E+01	 9.99939149500E-01	-3.29490794548E-01
9.15871118026E-05	 9.99935449044E-01	-3.44815752262E-01	 6.01831305439E-03	 8.92130425843E+01	 6.01831305439E-03	 8.92130425843E+01	 9.99935449044E-01	-3.44815752262E-01
9.59007114190E-05	 9.99932090389E-01	-3.60906381833E-01	 6.29914642539E-03	 8.92018456255E+01	 6.29914642539E-03	 8.92018456255E+01	 9.99932090389E-01	-3.60906381833E-01
1.00417474355E-04	 9.99927681047E-01	-3.77819704444E-01	 6.59434399363E-03	 8.91827287366E+01	 6.59434399363E-03	 8.91827287366E+01	 9.99927681047E-01	-3.77819704444E-01
1.05146969262E-04	 9.99923508541E-01	-3.95511388592E-01	 6.90312204326E-03	 8.91673574610E+01	 6.90312204326E-03	 8.91673574610E+01	 9.99923508541E-01	-3.95511388592E-01
1.10099215461E-04	 9.99919774212E-01	-4.13933483050E-01	 7.22464209726E-03	 8.91567853356E+01	 7.22464209726E-03	 8.91567853356E+01	 9.99919774212E-01	-4.13933483050E-01
1.15284704164E-04	 9.99914819721E-01	-4.33296687063E-01	 7.56259343793E-03	 8.91379991320E+01	 7.56259343793E-03	 8.91379991320E+01	 9.99914819721E-01	-4.33296687063E-01
1.20714420702E-04	 9.99909048509E-01	-4.53611603486E-01	 7.91715772824E-03	 8.91149768750E+01	 7.91715772824E-03	 8.91149768750E+01	 9.99909048509E-01	-4.53611603486E-01
1.26399867798E-04	 9.99903457363E-01	-4.74891882315E-01	 8.28856537908E-03	 8.90951812391E+01	 8.28856537908E-03	 8.90951812391E+01	 9.99903457363E-01	-4.74891882315E-01
1.32353089933E-04	 9.99896601669E-01	-4.96992048250E-01	 8.67428822888E-03	 8.90685231491E+01	 8.67428822888E-03	 8.90685231491E+01	 9.99896601669E-01	-4.96992048250E-01
1.38586698862E-04	 9.99889181316E-01	-5.20222125748E-01	 9.07973094148E-03	 8.90405802093E+01	 9.07973094148E-03	 8.90405802093E+01	 9.99889181316E-01	-5.20222125748E-01
1.45113900335E-04	 9.99883138916E-01	-5.44655549549E-01	 9.50615970534E-03	 8.90233141934E+01	 9.50615970534E-03	 8.90233141934E+01	 9.99883138916E-01	-5.44655549549E-01
1.51948522069E-04	 9.99875629218E-01	-5.70212127283E-01	 9.95219624463E-03	 8.89988692540E+01	 9.95219624463E-03	 8.89988692540E+01	 9.99875629218E-01	-5.70212127283E-01
1.59105043042E-04	 9.99867308422E-01	-5.96808935227E-01	 1.04163879347E-02	 8.89717100914E+01	 1.04163879347E-02	 8.89717100914E+01	 9.99867308422E-01	-5.96808935227E-01
1.66598624171E-04	 9.99857582052E-01	-6.24647007826E-01	 1.09022468584E-02	 8.89392015913E+01	 1.09022468584E-02	 8.89392015913E+01	 9.99857582052E-01	-6.24647007826E-01
1.74445140423E-04	 9.99847373122E-01	-6.53952093517E-01	 1.14137047167E-02	 8.89068402840E+01	 1.14137047167E-02	 8.89068402840E+01	 9.99847373122E-01	-6.53952093517E-01
1.82661214454E-04	 9.99838703721E-01	-6.84684239546E-01	 1.19500480364E-02	 8.88842959925E+01	 1.19500480364E-02	 8.88842959925E+01	 9.99838703721E-01	-6.84684239546E-01
1.91264251815E-04	 9.99826878753E-01	-7.16650905698E-01	 1.25079517579E-02	 8.88486398658E+01	 1.25079517579E-02	 8.88486398658E+01	 9.99826878753E-01	-7.16650905698E-01
2.00272477830E-04	 9.99815740229E-01	-7.50167580906E-01	 1.30928910496E-02	 8.88185679819E+01	 1.30928910496E-02	 8.88185679819E+01	 9.99815740229E-01	-7.50167580906E-01
2.09704976209E-04	 9.99803990905E-01	-7.85315538330E-01	 1.37062927853E-02	 8.87879658216E+01	 1.37062927853E-02	 8.87879658216E+01	 9.99803990905E-01	-7.85315538330E-01
2.19581729467E-04	 9.99791296142E-01	-8.22289157231E-01	 1.43515499347E-02	 8.87556378317E+01	 1.43515499347E-02	 8.87556378317E+01	 9.99791296142E-01	-8.22289157231E-01
2.29923661267E-04	 9.99776910212E-01	-8.60658878722E-01	 1.50211710360E-02	 8.87187240774E+01	 1.50211710360E-02	 8.87187240774E+01	 9.99776910212E-01	-8.60658878722E-01
2.40752680738E-04	 9.99761107056E-01	-9.00778334414E-01	 1.57213230305E-02	 8.86789677408E+01	 1.57213230305E-02	 8.86789677408E+01	 9.99761107056E-01	-9.00778334414E-01
2.52091728895E-04	 9.99743471110E-01	-9.42938076373E-01	 1.64570768195E-02	 8.86354124264E+01	 1.64570768195E-02	 8.86354124264E+01	 9.99743471110E-01	-9.42938076373E-01
2.63964827234E-04	 9.99723939758E-01	-9.87149475547E-01	 1.72286290544E-02	 8.85883500817E+01	 1.72286290544E-02	 8.85883500817E+01	 9.99723939758E-01	-9.87149475547E-01
2.76397128626E-04	 9.99704074483E-01	-1.03355282778E+00	 1.80384135497E-02	 8.85432654231E+01	 1.80384135497E-02	 8.85432654231E+01	 9.99704074483E-01	-1.03355282778E+00
2.89414970596E-04	 9.99684345696E-01	-1.08185617035E+00	 1.88813301406E-02	 8.85012105929E+01	 1.88813301406E-02	 8.85012105929E+01	 9.99684345696E-01	-1.08185617035E+00
3.03045931128E-04	 9.99658970870E-01	-1.13243155676E+00	 1.97639095941E-02	 8.84451364419E+01	 1.97639095941E-02	 8.84451364419E+01	 9.99658970870E-01	-1.13243155676E+00
3.17318887077E-04	 9.99632715323E-01	-1.18551318855E+00	 2.06901995337E-02	 8.83901511893E+01	 2.06901995337E-02	 8.83901511893E+01	 9.99632715323E-01	-1.18551318855E+00
3.32264075353E-04	 9.99608458460E-01	-1.24121861335E+00	 2.16622253667E-02	 8.83437822630E+01	 2.16622253667E-02	 8.83437822630E+01	 9.99608458460E-01	-1.24121861335E+00
3.47913156973E-04	 9.99577996507E-01	-1.29911680733E+00	 2.26725230485E-02	 8.82840026596E+01	 2.26725230485E-02	 8.82840026596E+01	 9.99577996507E-01	-1.29911680733E+00
3.64299284136E-04	 9.99543076500E-01	-1.35995596280E+00	 2.37341275593E-02	 8.82169875171E+01	 2.37341275593E-02	 8.82169875171E+01	 9.99543076500E-01	-1.35995596280E+00
3.81457170452E-04	 9.99508184680E-01	-1.42395627111E+00	 2.48508408261E-02	 8.81541123071E+01	 2.48508408261E-02	 8.81541123071E+01	 9.99508184680E-01	-1.42395627111E+00
3.99423164484E-04	 9.99469202511E-01	-1.49061009274E+00	 2.60138308223E-02	 8.80856248046E+01	 2.60138308223E-02	 8.80856248046E+01	 9.99469202511E-01	-1.49061009274E+00
4.18235326755E-04	 9.99425478236E-01	-1.56004050430E+00	 2.72252424422E-02	 8.80109155901E+01	 2.72252424422E-02	 8.80109155901E+01	 9.99425478236E-01	-1.56004050430E+00
4.37933510370E-04	 9.99386804897E-01	-1.63290140135E+00	 2.84964006371E-02	 8.79506695408E+01	 2.84964006371E-02	 8.79506695408E+01	 9.99386804897E-01	-1.63290140135E+00
4.58559445451E-04	 9.99338853658E-01	-1.70953707378E+00	 2.98334060967E-02	 8.78755212638E+01	 2.98334060967E-02	 8.78755212638E+01	 9.99338853658E-01	-1.70953707378E+00
4.80156827539E-04	 9.99275275243E-01	-1.78998175256E+00	 3.12368907640E-02	 8.77757369772E+01	 3.12368907640E-02	 8.77757369772E+01	 9.99275275243E-01	-1.78998175256E+00
5.02771410163E-04	 9.99217756129E-01	-1.87318270631E+00	 3.26883218102E-02	 8.76923513701E+01	 3.26883218102E-02	 8.76923513701E+01	 9.99217756129E-01	-1.87318270631E+00
5.26451101762E-04	 9.99157617554E-01	-1.96075239848E+00	 3.42158702834E-02	 8.76090862886E+01	 3.42158702834E-02	 8.76090862886E+01	 9.99157617554E-01	-1.96075239848E+00
5.51246067188E-04	 9.99089642182E-01	-2.05270351139E+00	 3.58197787927E-02	 8.75175558762E+01	 3.58197787927E-02	 8.75175558762E+01	 9.99089642182E-01	-2.05270351139E+00
5.77208833970E-04	 9.99014449397E-01	-2.14924455152E+00	 3.75036582362E-02	 8.74198057676E+01	 3.75036582362E-02	 8.74198057676E+01	 9.99014449397E-01	-2.14924455152E+00
6.04394403597E-04	 9.98937370497E-01	-2.24908570742E+00	 3.92449591355E-02	 8.73241777386E+01	 3.92449591355E-02	 8.73241777386E+01	 9.98937370497E-01	-2.24908570742E+00
6.32860368034E-04	 9.98850499801E-01	-2.35416960148E+00	 4.10775867960E-02	 8.72197001522E+01	 4.10775867960E-02	 8.72197001522E+01	 9.98850499801E-01	-2.35416960148E+00
6.62667031734E-04	 9.98753188212E-01	-2.46460784262E+00	 4.30034612824E-02	 8.71066545181E+01	 4.30034612824E-02	 8.71066545181E+01	 9.98753188212E-01	-2.46460784262E+00
6.93877539388E-04	 9.98653674272E-01	-2.58055402423E+00	 4.50251643739E-02	 8.69966650761E+01	 4.50251643739E-02	 8.69966650761E+01	 9.98653674272E-01	-2.58055402423E+00
7.26558009694E-04	 9.98531949446E-01	-2.70054473325E+00	 4.71173036476E-02	 8.68647496848E+01	 4.71173036476E-02	 8.68647496848E+01	 9.98531949446E-01	-2.70054473325E+00
7.60777675433E-04	 9.98413475872E-01	-2.82682904570E+00	 4.93188460842E-02	 8.67436966577E+01	 4.93188460842E-02	 8.67436966577E+01	 9.98413475872E-01	-2.82682904570E+00
7.96609030133E-04	 9.98279139035E-01	-2.95935284015E+00	 5.16289411097E-02	 8.66108627607E+01	 5.16289411097E-02	 8.66108627607E+01	 9.98279139035E-01	-2.95935284015E+00
8.34127981644E-04	 9.98130693557E-01	-3.09859575636E+00	 5.40558746548E-02	 8.64696861546E+01	 5.40558746548E-02	 8.64696861546E+01	 9.98130693557E-01	-3.09859575636E+00
8.73414012952E-04	 9.97984410060E-01	-3.24293634235E+00	 5.65712179938E-02	 8.63375120852E+01	 5.65712179938E-02	 8.63375120852E+01	 9.97984410060E-01	-3.24293634235E+00
9.14550350555E-04	 9.97816176444E-01	-3.39343133403E+00	 5.91934952078E-02	 8.61899207398E+01	 5.91934952078E-02	 8.61899207398E+01	 9.97816176444E-01	-3.39343133403E+00
9.57624140782E-04	 9.97628315253E-01	-3.55216647578E+00	 6.19589303462E-02	 8.60312481407E+01	 6.19589303462E-02	 8.60312481407E+01	 9.97628315253E-01	-3.55216647578E+00
1.00272663441E-03	 9.97417796506E-01	-3.71892011897E+00	 6.48635847394E-02	 8.58602080546E+01	 6.48635847394E-02	 8.58602080546E+01	 9.97417796506E-01	-3.71892011897E+00
1.04995337997E-03	 9.97203964970E-01	-3.89213048419E+00	 6.78800251567E-02	 8.56945681242E+01	 6.78800251567E-02	 8.56945681242E+01	 9.97203964970E-01	-3.89213048419E+00
1.09940442617E-03	 9.96947507672E-01	-4.07330019755E+00	 7.10345808097E-02	 8.55020386198E+01	 7.10345808097E-02	 8.55020386198E+01	 9.96947507672E-01	-4.07330019755E+00
1.15118453384E-03	 9.96697520108E-01	-4.26349783883E+00	 7.43453483404E-02	 8.53240520615E+01	 7.43453483404E-02	 8.53240520615E+01	 9.96697520108E-01	-4.26349783883E+00
1.20540339789E-03	 9.96412652314E-01	-4.46316055052E+00	 7.78200704818E-02	 8.51282691738E+01	 7.78200704818E-02	 8.51282691738E+01	 9.96412652314E-01	-4.46316055052E+00
1.26217587966E-03	 9.96086858499E-01	-4.67091178160E+00	 8.14346718872E-02	 8.49125661981E+01	 8.14346718872E-02	 8.49125661981E+01	 9.96086858499E-01	-4.67091178160E+00
1.32162225026E-03	 9.95742955957E-01	-4.88748440390E+00	 8.52015440257E-02	 8.46949228119E+01	 8.52015440257E-02	 8.46949228119E+01	 9.95742955957E-01	-4.88748440390E+00
1.38386844538E-03	 9.95374869005E-01	-5.11528589715E+00	 8.91623412799E-02	 8.44718750017E+01	 8.91623412799E-02	 8.44718750017E+01	 9.95374869005E-01	-5.11528589715E+00
1.44904633206E-03	 9.94971325718E-01	-5.35406513211E+00	 9.33125016025E-02	 8.42371369128E+01	 9.33125016025E-02	 8.42371369128E+01	 9.94971325718E-01	-5.35406513211E+00
1.51729398808E-03	 9.94516427196E-01	-5.60428283392E+00	 9.76598274467E-02	 8.39828759885E+01	 9.76598274467E-02	 8.39828759885E+01	 9.94516427196E-01	-5.60428283392E+00
1.58875599443E-03	 9.94029040695E-01	-5.86362846439E+00	 1.02163747307E-01	 8.37220156179E+01	 1.02163747307E-01	 8.37220156179E+01	 9.94029040695E-01	-5.86362846439E+00
1.66358374162E-03	 9.93508406284E-01	-6.13636064480E+00	 1.06897784865E-01	 8.34552671391E+01	 1.06897784865E-01	 8.34552671391E+01	 9.93508406284E-01	-6.13636064480E+00
1.74193575042E-03	 9.92941291919E-01	-6.42183891319E+00	 1.11850457790E-01	 8.31765165646E+01	 1.11850457790E-01	 8.31765165646E+01	 9.92941291919E-01	-6.42183891319E+00
1.82397800764E-03	 9.92296611991E-01	-6.72122478865E+00	 1.17041589976E-01	 8.28720920298E+01	 1.17041589976E-01	 8.28720920298E+01	 9.92296611991E-01	-6.72122478865E+00
1.90988431781E-03	 9.91610751092E-01	-7.03083581647E+00	 1.22406590122E-01	 8.25620884989E+01	 1.22406590122E-01	 8.25620884989E+01	 9.91610751092E-01	-7.03083581647E+00
1.99983667135E-03	 9.90856911857E-01	-7.35627217465E+00	 1.28041970951E-01	 8.22355103964E+01	 1.28041970951E-01	 8.22355103964E+01	 9.90856911857E-01	-7.35627217465E+00
2.09402563013E-03	 9.90033229551E-01	-7.69700731191E+00	 1.33937842685E-01	 8.18936188482E+01	 1.33937842685E-01	 8.18936188482E+01	 9.90033229551E-01	-7.69700731191E+00
2.19265073117E-03	 9.89156580163E-01	-8.05350446720E+00	 1.40101216513E-01	 8.15452645873E+01	 1.40101216513E-01	 8.15452645873E+01	 9.89156580163E-01	-8.05350446720E+00
2.29592090932E-03	 9.88189688376E-01	-8.42309070109E+00	 1.46485279110E-01	 8.11765026442E+01	 1.46485279110E-01	 8.11765026442E+01	 9.88189688376E-01	-8.42309070109E+00
2.40405493996E-03	 9.87127532355E-01	-8.81115435038E+00	 1.53181966245E-01	 8.07882307616E+01	 1.53181966245E-01	 8.07882307616E+01	 9.87127532355E-01	-8.81115435038E+00
2.51728190239E-03	 9.85965738583E-01	-9.21757194656E+00	 1.60187848905E-01	 8.03813073102E+01	 1.60187848905E-01	 8.03813073102E+01	 9.85965738583E-01	-9.21757194656E+00
2.63584166516E-03	 9.84702812650E-01	-9.64318191915E+00	 1.67515878419E-01	 7.99575759033E+01	 1.67515878419E-01	 7.99575759033E+01	 9.84702812650E-01	-9.64318191915E+00
2.75998539425E-03	 9.83320149700E-01	-1.00839052267E+01	 1.75094501687E-01	 7.95128640262E+01	 1.75094501687E-01	 7.95128640262E+01	 9.83320149700E-01	-1.00839052267E+01
2.88997608512E-03	 9.81816447556E-01	-1.05445967676E+01	 1.83005388208E-01	 7.90495456279E+01	 1.83005388208E-01	 7.90495456279E+01	 9.81816447556E-01	-1.05445967676E+01
3.02608911988E-03	 9.80174322350E-01	-1.10267255049E+01	 1.91271714475E-01	 7.85647567679E+01	 1.91271714475E-01	 7.85647567679E+01	 9.80174322350E-01	-1.10267255049E+01
3.16861285067E-03	 9.78375129173E-01	-1.15320310525E+01	 1.99920899002E-01	 7.80558554272E+01	 1.99920899002E-01	 7.80558554272E+01	 9.78375129173E-01	-1.15320310525E+01
3.31784921055E-03	 9.76429678058E-01	-1.20549004078E+01	 2.08854367794E-01	 7.75285877267E+01	 2.08854367794E-01	 7.75285877267E+01	 9.76429678058E-01	-1.20549004078E+01
3.47411435310E-03	 9.74335102452E-01	-1.25990579034E+01	 2.18132955009E-01	 7.69845505560E+01	 2.18132955009E-01	 7.69845505560E+01	 9.74335102452E-01	-1.25990579034E+01
3.63773932222E-03	 9.72082482797E-01	-1.31694146922E+01	 2.27836873748E-01	 7.64236469300E+01	 2.27836873748E-01	 7.64236469300E+01	 9.72082482797E-01	-1.31694146922E+01
3.80907075343E-03	 9.69522175909E-01	-1.37669171982E+01	 2.37979113272E-01	 7.58118284468E+01	 2.37979113272E-01	 7.58118284468E+01	 9.69522175909E-01	-1.37669171982E+01
3.98847160817E-03	 9.66866315790E-01	-1.43811581550E+01	 2.48377865073E-01	 7.52039430857E+01	 2.48377865073E-01	 7.52039430857E+01	 9.66866315790E-01	-1.43811581550E+01
4.17632194279E-03	 9.63924887542E-01	-1.50219755686E+01	 2.59196478717E-01	 7.45576693519E+01	 2.59196478717E-01	 7.45576693519E+01	 9.63924887542E-01	-1.50219755686E+01
4.37301971364E-03	 9.60739635960E-01	-1.56920869654E+01	 2.70474804346E-01	 7.38864709574E+01	 2.70474804346E-01	 7.38864709574E+01	 9.60739635960E-01	-1.56920869654E+01
4.57898162016E-03	 9.57308075070E-01	-1.63892209135E+01	 2.82168488001E-01	 7.31926848059E+01	 2.82168488001E-01	 7.31926848059E+01	 9.57308075070E-01	-1.63892209135E+01
4.79464398762E-03	 9.53598859798E-01	-1.71108953590E+01	 2.94229842942E-01	 7.24727218798E+01	 2.94229842942E-01	 7.24727218798E+01	 9.53598859798E-01	-1.71108953590E+01
5.02046369149E-03	 9.49602073693E-01	-1.78587485717E+01	 3.06679402986E-01	 7.17277317133E+01	 3.06679402986E-01	 7.17277317133E+01	 9.49602073693E-01	-1.78587485717E+01
5.25691912531E-03	 9.45242996383E-01	-1.86368453193E+01	 3.19577148752E-01	 7.09471883779E+01	 3.19577148752E-01	 7.09471883779E+01	 9.45242996383E-01	-1.86368453193E+01
5.50451121415E-03	 9.40511721448E-01	-1.94476014045E+01	 3.32953549261E-01	 7.01334318121E+01	 3.32953549261E-01	 7.01334318121E+01	 9.40511721448E-01	-1.94476014045E+01
5.76376447582E-03	 9.35428751983E-01	-2.02845872855E+01	 3.46692748055E-01	 6.92934117327E+01	 3.46692748055E-01	 6.92934117327E+01	 9.35428751983E-01	-2.02845872855E+01
6.03522813203E-03	 9.29973142485E-01	-2.11467781222E+01	 3.60768381732E-01	 6.84266114979E+01	 3.60768381732E-01	 6.84266114979E+01	 9.29973142485E-01	-2.11467781222E+01
6.31947727192E-03	 9.24115398347E-01	-2.20400012152E+01	 3.75264314325E-01	 6.75314650294E+01	 3.75264314325E-01	 6.75314650294E+01	 9.24115398347E-01	-2.20400012152E+01
6.61711407037E-03	 9.17799196767E-01	-2.29660763793E+01	 3.90197100848E-01	 6.66026798551E+01	 3.90197100848E-01	 6.66026798551E+01	 9.17799196767E-01	-2.29660763793E+01
6.92876906367E-03	 9.10963815275E-01	-2.39266073590E+01	 4.05577971820E-01	 6.56351847423E+01	 4.05577971820E-01	 6.56351847423E+01	 9.10963815275E-01	-2.39266073590E+01
7.25510248534E-03	 9.03783747480E-01	-2.49049891554E+01	 4.21127132638E-01	 6.46564247083E+01	 4.21127132638E-01	 6.46564247083E+01	 9.03783747480E-01	-2.49049891554E+01
7.59680566477E-03	 8.96134472165E-01	-2.59204301989E+01	 4.37134731846E-01	 6.36512909731E+01	 4.37134731846E-01	 6.36512909731E+01	 8.96134472165E-01	-2.59204301989E+01
7.95460249181E-03	 8.87833455493E-01	-2.69618594449E+01	 4.53410592784E-01	 6.25990031942E+01	 4.53410592784E-01	 6.25990031942E+01	 8.87833455493E-01	-2.69618594449E+01
8.32925095033E-03	 8.79129297553E-01	-2.80425800630E+01	 4.70140406045E-01	 6.15346315308E+01	 4.70140406045E-01	 6.15346315308E+01	 8.79129297553E-01	-2.80425800630E+01
8.72154472395E-03	 8.69906373015E-01	-2.91335852790E+01	 4.86860646184E-01	 6.04450283713E+01	 4.86860646184E-01	 6.04450283713E+01	 8.69906373015E-01	-2.91335852790E+01
9.13231487747E-03	 8.60132491113E-01	-3.02586096006E+01	 5.03916831594E-01	 5.93289592021E+01	 5.03916831594E-01	 5.93289592021E+01	 8.60132491113E-01	-3.02586096006E+01
9.56243161745E-03	 8.49658085953E-01	-3.14101626702E+01	 5.21174875284E-01	 5.81720461982E+01	 5.21174875284E-01	 5.81720461982E+01	 8.49658085953E-01	-3.14101626702E+01
1.00128061357E-02	 8.38623139649E-01	-3.25911999029E+01	 5.38655591496E-01	 5.69926846327E+01	 5.38655591496E-01	 5.69926846327E+01	 8.38623139649E-01	-3.25911999029E+01
1.04843925397E-02	 8.27160005854E-01	-3.37834182972E+01	 5.56069383104E-01	 5.58059316843E+01	 5.56069383104E-01	 5.58059316843E+01	 8.27160005854E-01	-3.37834182972E+01
1.09781898737E-02	 8.15077708773E-01	-3.49963202373E+01	 5.73538560762E-01	 5.45929754246E+01	 5.73538560762E-01	 5.45929754246E+01	 8.15077708773E-01	-3.49963202373E+01
1.14952442353E-02	 8.02328382711E-01	-3.62324807753E+01	 5.91078654843E-01	 5.33509901964E+01	 5.91078654843E-01	 5.33509901964E+01	 8.02328382711E-01	-3.62324807753E+01
1.20366509917E-02	 7.89041130469E-01	-3.74917440134E+01	 6.08663008458E-01	 5.20940710113E+01	 6.08663008458E-01	 5.20940710113E+01	 7.89041130469E-01	-3.74917440134E+01
1.26035570997E-02	 7.75320797563E-01	-3.87561447759E+01	 6.26023257481E-01	 5.08323118577E+01	 6.26023257481E-01	 5.08323118577E+01	 7.75320797563E-01	-3.87561447759E+01
1.31971635363E-02	 7.61046224096E-01	-4.00302940220E+01	 6.43209419036E-01	 4.95547549150E+01	 6.43209419036E-01	 4.95547549150E+01	 7.61046224096E-01	-4.00302940220E+01
1.38187278421E-02	 7.46176656324E-01	-4.13169909782E+01	 6.60242546773E-01	 4.82585020434E+01	 6.60242546773E-01	 4.82585020434E+01	 7.46176656324E-01	-4.13169909782E+01
1.44695667859E-02	 7.30895113451E-01	-4.26167779811E+01	 6.77109981346E-01	 4.69598117409E+01	 6.77109981346E-01	 4.69598117409E+01	 7.30895113451E-01	-4.26167779811E+01
1.51510591543E-02	 7.15178272070E-01	-4.39169544659E+01	 6.93634266935E-01	 4.56561841147E+01	 6.93634266935E-01	 4.56561841147E+01	 7.15178272070E-01	-4.39169544659E+01
1.58646486722E-02	 6.99147605091E-01	-4.52159851188E+01	 7.09786999857E-01	 4.43571009432E+01	 7.09786999857E-01	 4.43571009432E+01	 6.99147605091E-01	-4.52159851188E+01
1.66118470616E-02	 6.82755629308E-01	-4.65186658247E+01	 7.25618400829E-01	 4.30578926105E+01	 7.25618400829E-01	 4.30578926105E+01	 6.82755629308E-01	-4.65186658247E+01
1.73942372440E-02	 6.65946368377E-01	-4.78195901690E+01	 7.41054788675E-01	 4.17535497868E+01	 7.41054788675E-01	 4.17535497868E+01	 6.65946368377E-01	-4.78195901690E+01
1.82134766941E-02	 6.48965355795E-01	-4.91108351253E+01	 7.55998255355E-01	 4.04622830541E+01	 7.55998255355E-01	 4.04622830541E+01	 6.48965355795E-01	-4.91108351253E+01
1.90713009505E-02	 6.31887977304E-01	-5.03931910397E+01	 7.70458039371E-01	 3.91883057644E+01	 7.70458039371E-01	 3.91883057644E+01	 6.31887977304E-01	-5.03931910397E+01
1.99695272931E-02	 6.14486160646E-01	-5.16613216230E+01	 7.84379411334E-01	 3.79133637652E+01	 7.84379411334E-01	 3.79133637652E+01	 6.14486160646E-01	-5.16613216230E+01
2.09100585925E-02	 5.96921294771E-01	-5.29209409969E+01	 7.97826866742E-01	 3.66485148451E+01	 7.97826866742E-01	 3.66485148451E+01	 5.96921294771E-01	-5.29209409969E+01
2.18948873413E-02	 5.79408331124E-01	-5.41636145131E+01	 8.10714861408E-01	 3.54077990244E+01	 8.10714861408E-01	 3.54077990244E+01	 5.79408331124E-01	-5.41636145131E+01
2.29260998752E-02	 5.61928672878E-01	-5.53781512839E+01	 8.22943345594E-01	 3.41881685755E+01	 8.22943345594E-01	 3.41881685755E+01	 5.61928672878E-01	-5.53781512839E+01
2.40058807929E-02	 5.44447016527E-01	-5.65811960073E+01	 8.34690988797E-01	 3.29858208725E+01	 8.34690988797E-01	 3.29858208725E+01	 5.44447016527E-01	-5.65811960073E+01
2.51365175838E-02	 5.26955495407E-01	-5.77659770404E+01	 8.45900975093E-01	 3.17989556146E+01	 8.45900975093E-01	 3.17989556146E+01	 5.26955495407E-01	-5.77659770404E+01
2.63204054745E-02	 5.09630952850E-01	-5.89300113898E+01	 8.56561839536E-01	 3.06382875093E+01	 8.56561839536E-01	 3.06382875093E+01	 5.09630952850E-01	-5.89300113898E+01
2.75600525026E-02	 4.92589552937E-01	-6.00500332336E+01	 8.66487245246E-01	 2.95099716924E+01	 8.66487245246E-01	 2.95099716924E+01	 4.92589552937E-01	-6.00500332336E+01
2.88580848301E-02	 4.75715695715E-01	-6.11532733049E+01	 8.75939529108E-01	 2.84050383949E+01	 8.75939529108E-01	 2.84050383949E+01	 4.75715695715E-01	-6.11532733049E+01
3.02172523068E-02	 4.59016993028E-01	-6.22289031307E+01	 8.84843219561E-01	 2.73227878719E+01	 8.84843219561E-01	 2.73227878719E+01	 4.59016993028E-01	-6.22289031307E+01
3.16404342960E-02	 4.42567003883E-01	-6.32845758233E+01	 8.93277766658E-01	 2.62669147732E+01	 8.93277766658E-01	 2.62669147732E+01	 4.42567003883E-01	-6.32845758233E+01
3.31306457740E-02	 4.26528839519E-01	-6.43022700048E+01	 9.01122129929E-01	 2.52466350031E+01	 9.01122129929E-01	 2.52466350031E+01	 4.26528839519E-01	-6.43022700048E+01
3.46910437174E-02	 4.10825934269E-01	-6.52925352223E+01	 9.08481939511E-01	 2.42559275321E+01	 9.08481939511E-01	 2.42559275321E+01	 4.10825934269E-01	-6.52925352223E+01
3.63249337913E-02	 3.95399110014E-01	-6.62593453758E+01	 9.15405460215E-01	 2.32901052813E+01	 9.15405460215E-01	 2.32901052813E+01	 3.95399110014E-01	-6.62593453758E+01
3.80357773520E-02	 3.80317489314E-01	-6.71956881981E+01	 9.21862633307E-01	 2.23526179018E+01	 9.21862633307E-01	 2.23526179018E+01	 3.80317489314E-01	-6.71956881981E+01
3.98271987798E-02	 3.65716649448E-01	-6.80941751155E+01	 9.27827565298E-01	 2.14509837941E+01	 9.27827565298E-01	 2.14509837941E+01	 3.65716649448E-01	-6.80941751155E+01
4.17029931574E-02	 3.51481663075E-01	-6.89626607546E+01	 9.33376772244E-01	 2.05772735951E+01	 9.33376772244E-01	 2.05772735951E+01	 3.51481663075E-01	-6.89626607546E+01
4.36671343094E-02	 3.37620461870E-01	-6.98070120887E+01	 9.38565745706E-01	 1.97312987003E+01	 9.38565745706E-01	 1.97312987003E+01	 3.37620461870E-01	-6.98070120887E+01
4.57237832210E-02	 3.24115914609E-01	-7.06253779117E+01	 9.43400523259E-01	 1.89113799571E+01	 9.43400523259E-01	 1.89113799571E+01	 3.24115914609E-01	-7.06253779117E+01
4.78772968527E-02	 3.11122333517E-01	-7.14042039638E+01	 9.47823638139E-01	 1.81262506833E+01	 9.47823638139E-01	 1.81262506833E+01	 3.11122333517E-01	-7.14042039638E+01
5.01322373708E-02	 2.98542717596E-01	-7.21597684111E+01	 9.51946635845E-01	 1.73694914753E+01	 9.51946635845E-01	 1.73694914753E+01	 2.98542717596E-01	-7.21597684111E+01
5.24933818117E-02	 2.86319023559E-01	-7.28923786406E+01	 9.55786117998E-01	 1.66371318466E+01	 9.55786117998E-01	 1.66371318466E+01	 2.86319023559E-01	-7.28923786406E+01
5.49657322024E-02	 2.74466308743E-01	-7.35979957158E+01	 9.59336697235E-01	 1.59296564513E+01	 9.59336697235E-01	 1.59296564513E+01	 2.74466308743E-01	-7.35979957158E+01
5.75545261569E-02	 2.63099425756E-01	-7.42664469676E+01	 9.62566900040E-01	 1.52535024781E+01	 9.62566900040E-01	 1.52535024781E+01	 2.63099425756E-01	-7.42664469676E+01
6.02652479720E-02	 2.52157859901E-01	-7.49144991672E+01	 9.65572517491E-01	 1.46047143991E+01	 9.65572517491E-01	 1.46047143991E+01	 2.52157859901E-01	-7.49144991672E+01
6.31036402460E-02	 2.41569716530E-01	-7.55381701640E+01	 9.68348653372E-01	 1.39786977544E+01	 9.68348653372E-01	 1.39786977544E+01	 2.41569716530E-01	-7.55381701640E+01
6.60757160435E-02	 2.31334045050E-01	-7.61407603629E+01	 9.70921790711E-01	 1.33751389848E+01	 9.70921790711E-01	 1.33751389848E+01	 2.31334045050E-01	-7.61407603629E+01
6.91877716349E-02	 2.21537870141E-01	-7.67095077716E+01	 9.73252857444E-01	 1.27988964625E+01	 9.73252857444E-01	 1.27988964625E+01	 2.21537870141E-01	-7.67095077716E+01
7.24463998338E-02	 2.12148801301E-01	-7.72616583950E+01	 9.75422948979E-01	 1.22478515163E+01	 9.75422948979E-01	 1.22478515163E+01	 2.12148801301E-01	-7.72616583950E+01
7.58585039649E-02	 2.03083570349E-01	-7.77926274046E+01	 9.77424506173E-01	 1.17169006280E+01	 9.77424506173E-01	 1.17169006280E+01	 2.03083570349E-01	-7.77926274046E+01
7.94313124874E-02	 1.94332242419E-01	-7.82999982427E+01	 9.79259306358E-01	 1.12052945987E+01	 9.79259306358E-01	 1.12052945987E+01	 1.94332242419E-01	-7.82999982427E+01
8.31723943092E-02	 1.85960658747E-01	-7.87880996263E+01	 9.80951423474E-01	 1.07167410956E+01	 9.80951423474E-01	 1.07167410956E+01	 1.85960658747E-01	-7.87880996263E+01
8.70896748209E-02	 1.77952307607E-01	-7.92478479920E+01	 9.82481106952E-01	 1.02501124245E+01	 9.82481106952E-01	 1.02501124245E+01	 1.77952307607E-01	-7.92478479920E+01
9.11914526857E-02	 1.70243968837E-01	-7.96911560236E+01	 9.83895981592E-01	 9.80161632850E+00	 9.83895981592E-01	 9.80161632850E+00	 1.70243968837E-01	-7.96911560236E+01
9.54864174202E-02	 1.62822850850E-01	-8.01171696920E+01	 9.85200204597E-01	 9.37040458839E+00	 9.85200204597E-01	 9.37040458839E+00	 1.62822850850E-01	-8.01171696920E+01
9.99836678023E-02	 1.55716353296E-01	-8.05222705128E+01	 9.86390265439E-01	 8.95797311984E+00	 9.86390265439E-01	 8.95797311984E+00	 1.55716353296E-01	-8.05222705128E+01
1.04692731147E-01	 1.48948658168E-01	-8.09179253022E+01	 9.87503350420E-01	 8.56565412769E+00	 9.87503350420E-01	 8.56565412769E+00	 1.48948658168E-01	-8.09179253022E+01
1.09623583491E-01	 1.42443198870E-01	-8.12912068002E+01	 9.88511353845E-01	 8.18890896957E+00	 9.88511353845E-01	 8.18890896957E+00	 1.42443198870E-01	-8.12912068002E+01
1.14786670725E-01	 1.36191095920E-01	-8.16483338061E+01	 9.89436670803E-01	 7.82717080651E+00	 9.89436670803E-01	 7.82717080651E+00	 1.36191095920E-01	-8.16483338061E+01
1.20192930722E-01	 1.30187206132E-01	-8.19933148220E+01	 9.90293648428E-01	 7.48009263121E+00	 9.90293648428E-01	 7.48009263121E+00	 1.30187206132E-01	-8.19933148220E+01
1.25853816513E-01	 1.24484849571E-01	-8.23188629033E+01	 9.91069728114E-01	 7.15069942677E+00	 9.91069728114E-01	 7.15069942677E+00	 1.24484849571E-01	-8.23188629033E+01
1.31781320547E-01	 1.19018692504E-01	-8.26306777554E+01	 9.91783079539E-01	 6.83517347448E+00	 9.91783079539E-01	 6.83517347448E+00	 1.19018692504E-01	-8.26306777554E+01
1.37988000096E-01	 1.13754476765E-01	-8.29255733365E+01	 9.92431563682E-01	 6.53149586632E+00	 9.92431563682E-01	 6.53149586632E+00	 1.13754476765E-01	-8.29255733365E+01
1.44487003859E-01	 1.08712640439E-01	-8.32048734612E+01	 9.93022047022E-01	 6.24081702529E+00	 9.93022047022E-01	 6.24081702529E+00	 1.08712640439E-01	-8.32048734612E+01
1.51292099818E-01	 1.03930658995E-01	-8.34753793819E+01	 9.93570464909E-01	 5.96527545380E+00	 9.93570464909E-01	 5.96527545380E+00	 1.03930658995E-01	-8.34753793819E+01
1.58417704402E-01	 9.93454018903E-02	-8.37423773199E+01	 9.94088721049E-01	 5.70120732595E+00	 9.94088721049E-01	 5.70120732595E+00	 9.93454018903E-02	-8.37423773199E+01
1.65878913032E-01	 9.49422180628E-02	-8.39934402795E+01	 9.94557226136E-01	 5.44773420990E+00	 9.94557226136E-01	 5.44773420990E+00	 9.49422180628E-02	-8.39934402795E+01
1.73691532095E-01	 9.07088817705E-02	-8.42331571824E+01	 9.94987008073E-01	 5.20413816015E+00	 9.94987008073E-01	 5.20413816015E+00	 9.07088817705E-02	-8.42331571824E+01
1.81872112435E-01	 8.67031515169E-02	-8.44531406356E+01	 9.95367277434E-01	 4.97372041397E+00	 9.95367277434E-01	 4.97372041397E+00	 8.67031515169E-02	-8.44531406356E+01
1.90437984412E-01	 8.28625611848E-02	-8.46695042321E+01	 9.95725990908E-01	 4.75288288862E+00	 9.95725990908E-01	 4.75288288862E+00	 8.28625611848E-02	-8.46695042321E+01
1.99407294617E-01	 7.91769071071E-02	-8.48721692291E+01	 9.96050008418E-01	 4.54101723413E+00	 9.96050008418E-01	 4.54101723413E+00	 7.91769071071E-02	-8.48721692291E+01
2.08799044314E-01	 7.56474373670E-02	-8.50716176999E+01	 9.96355720346E-01	 4.33819281337E+00	 9.96355720346E-01	 4.33819281337E+00	 7.56474373670E-02	-8.50716176999E+01
2.18633129697E-01	 7.22898941253E-02	-8.52576276322E+01	 9.96630632281E-01	 4.14529634137E+00	 9.96630632281E-01	 4.14529634137E+00	 7.22898941253E-02	-8.52576276322E+01
2.28930384036E-01	 6.90852057317E-02	-8.54330485294E+01	 9.96880679859E-01	 3.96122443439E+00	 9.96880679859E-01	 3.96122443439E+00	 6.90852057317E-02	-8.54330485294E+01
2.39712621813E-01	 6.60075988015E-02	-8.56027313248E+01	 9.97113433943E-01	 3.78449179323E+00	 9.97113433943E-01	 3.78449179323E+00	 6.60075988015E-02	-8.56027313248E+01
2.51002684936E-01	 6.30569710986E-02	-8.57702646164E+01	 9.97333720579E-01	 3.61508856200E+00	 9.97333720579E-01	 3.61508856200E+00	 6.30569710986E-02	-8.57702646164E+01
2.62824491128E-01	 6.02513006151E-02	-8.59243771167E+01	 9.97529814052E-01	 3.45403380939E+00	 9.97529814052E-01	 3.45403380939E+00	 6.02513006151E-02	-8.59243771167E+01
2.75203084598E-01	 5.75751969164E-02	-8.60679592829E+01	 9.97706706500E-01	 3.30044029133E+00	 9.97706706500E-01	 3.30044029133E+00	 5.75751969164E-02	-8.60679592829E+01
2.88164689095E-01	 5.50128929996E-02	-8.62106136894E+01	 9.97875201278E-01	 3.15340416738E+00	 9.97875201278E-01	 3.15340416738E+00	 5.50128929996E-02	-8.62106136894E+01
3.01736763461E-01	 5.25506888950E-02	-8.63403471949E+01	 9.98024548439E-01	 3.01212768239E+00	 9.98024548439E-01	 3.01212768239E+00	 5.25506888950E-02	-8.63403471949E+01
3.15948059804E-01	 5.02040153873E-02	-8.64656213568E+01	 9.98163586856E-01	 2.87749862372E+00	 9.98163586856E-01	 2.87749862372E+00	 5.02040153873E-02	-8.64656213568E+01
3.30828684411E-01	 4.79709282317E-02	-8.65883303212E+01	 9.98294415489E-01	 2.74940316087E+00	 9.98294415489E-01	 2.74940316087E+00	 4.79709282317E-02	-8.65883303212E+01
3.46410161522E-01	 4.58313193263E-02	-8.66973686897E+01	 9.98408652109E-01	 2.62667840562E+00	 9.98408652109E-01	 2.62667840562E+00	 4.58313193263E-02	-8.66973686897E+01
3.62725500115E-01	 4.37826045658E-02	-8.68057284751E+01	 9.98517719379E-01	 2.50918110275E+00	 9.98517719379E-01	 2.50918110275E+00	 4.37826045658E-02	-8.68057284751E+01
3.79809263839E-01	 4.18202172339E-02	-8.69110207651E+01	 9.98619957652E-01	 2.39664585691E+00	 9.98619957652E-01	 2.39664585691E+00	 4.18202172339E-02	-8.69110207651E+01
3.97697644229E-01	 3.99577658366E-02	-8.70078619359E+01	 9.98711729197E-01	 2.28984888417E+00	 9.98711729197E-01	 2.28984888417E+00	 3.99577658366E-02	-8.70078619359E+01
4.16428537385E-01	 3.81731181020E-02	-8.70998946977E+01	 9.98796508933E-01	 2.18752081645E+00	 9.98796508933E-01	 2.18752081645E+00	 3.81731181020E-02	-8.70998946977E+01
4.36041624245E-01	 3.64638304030E-02	-8.71820842105E+01	 9.98871530864E-01	 2.08951790090E+00	 9.98871530864E-01	 2.08951790090E+00	 3.64638304030E-02	-8.71820842105E+01
4.56578454658E-01	 3.48281815447E-02	-8.72628478830E+01	 9.98942752103E-01	 1.99574429012E+00	 9.98942752103E-01	 1.99574429012E+00	 3.48281815447E-02	-8.72628478830E+01
4.78082535397E-01	 3.32767524504E-02	-8.73428471385E+01	 9.99010489815E-01	 1.90680594017E+00	 9.99010489815E-01	 1.90680594017E+00	 3.32767524504E-02	-8.73428471385E+01
5.00599422333E-01	 3.17899761627E-02	-8.74219480818E+01	 9.99074950360E-01	 1.82157956350E+00	 9.99074950360E-01	 1.82157956350E+00	 3.17899761627E-02	-8.74219480818E+01
5.24176816943E-01	 3.03661149443E-02	-8.74891905915E+01	 9.99130397646E-01	 1.73996019162E+00	 9.99130397646E-01	 1.73996019162E+00	 3.03661149443E-02	-8.74891905915E+01
5.48864667362E-01	 2.89965985510E-02	-8.75560526567E+01	 9.99183595314E-01	 1.66146062385E+00	 9.99183595314E-01	 1.66146062385E+00	 2.89965985510E-02	-8.75560526567E+01
5.74715274199E-01	 2.77062967682E-02	-8.76096038911E+01	 9.99227942173E-01	 1.58750111908E+00	 9.99227942173E-01	 1.58750111908E+00	 2.77062967682E-02	-8.76096038911E+01
6.01783401336E-01	 2.64694903913E-02	-8.76661352350E+01	 9.99272151937E-01	 1.51661290716E+00	 9.99272151937E-01	 1.51661290716E+00	 2.64694903913E-02	-8.76661352350E+01
6.30126391938E-01	 2.52838295114E-02	-8.77193266462E+01	 9.99313236562E-01	 1.44865832689E+00	 9.99313236562E-01	 1.44865832689E+00	 2.52838295114E-02	-8.77193266462E+01
6.59804289942E-01	 2.41425246510E-02	-8.77708478228E+01	 9.99352167700E-01	 1.38324838354E+00	 9.99352167700E-01	 1.38324838354E+00	 2.41425246510E-02	-8.77708478228E+01
6.90879967251E-01	 2.30636402221E-02	-8.78117670708E+01	 9.99385147313E-01	 1.32141516153E+00	 9.99385147313E-01	 1.32141516153E+00	 2.30636402221E-02	-8.78117670708E+01
7.23419256928E-01	 2.20354556945E-02	-8.78582122781E+01	 9.99419090924E-01	 1.26249209797E+00	 9.99419090924E-01	 1.26249209797E+00	 2.20354556945E-02	-8.78582122781E+01
7.57491092668E-01	 2.10438639909E-02	-8.78963787397E+01	 9.99448815843E-01	 1.20566549532E+00	 9.99448815843E-01	 1.20566549532E+00	 2.10438639909E-02	-8.78963787397E+01
7.93167654822E-01	 2.00916887778E-02	-8.79357080545E+01	 9.99477981074E-01	 1.15110019418E+00	 9.99477981074E-01	 1.15110019418E+00	 2.00916887778E-02	-8.79357080545E+01
8.30524523318E-01	 1.91932466651E-02	-8.79717661265E+01	 9.99504780998E-01	 1.09961509994E+00	 9.99504780998E-01	 1.09961509994E+00	 1.91932466651E-02	-8.79717661265E+01
8.69640837772E-01	 1.83327578978E-02	-8.79942655919E+01	 9.99526295084E-01	 1.05030243873E+00	 9.99526295084E-01	 1.05030243873E+00	 1.83327578978E-02	-8.79942655919E+01
9.10599465141E-01	 1.75072756650E-02	-8.80252511526E+01	 9.99549867022E-01	 1.00299996757E+00	 9.99549867022E-01	 1.00299996757E+00	 1.75072756650E-02	-8.80252511526E+01
9.53487175281E-01	 1.67172867840E-02	-8.80425026816E+01	 9.99568609579E-01	 9.57728761995E-01	 9.99568609579E-01	 9.57728761995E-01	 1.67172867840E-02	-8.80425026816E+01
9.98394824759E-01	 1.59654383821E-02	-8.80703216473E+01	 9.99589761267E-01	 9.14647543748E-01	 9.99589761267E-01	 9.14647543748E-01	 1.59654383821E-02	-8.80703216473E+01
1.04541754934E+00	 1.52488086167E-02	-8.80816891969E+01	 9.99605737824E-01	 8.73580984729E-01	 9.99605737824E-01	 8.73580984729E-01	 1.52488086167E-02	-8.80816891969E+01
1.09465496551E+00	 1.45595739062E-02	-8.81009178001E+01	 9.99623427519E-01	 8.34087491606E-01	 9.99623427519E-01	 8.34087491606E-01	 1.45595739062E-02	-8.81009178001E+01
1.14621138154E+00	 1.39038363351E-02	-8.81101519824E+01	 9.99638070873E-01	 7.96511760094E-01	 9.99638070873E-01	 7.96511760094E-01	 1.39038363351E-02	-8.81101519824E+01
1.20019601844E+00	 1.32745408584E-02	-8.81142164002E+01	 9.99651218044E-01	 7.60450797413E-01	 9.99651218044E-01	 7.60450797413E-01	 1.32745408584E-02	-8.81142164002E+01
1.25672324135E+00	 1.26763889472E-02	-8.81171582206E+01	 9.99663795062E-01	 7.26175033184E-01	 9.99663795062E-01	 7.26175033184E-01	 1.26763889472E-02	-8.81171582206E+01
1.31591280182E+00	 1.21021067057E-02	-8.81251088495E+01	 9.99677231551E-01	 6.93269101955E-01	 9.99677231551E-01	 6.93269101955E-01	 1.21021067057E-02	-8.81251088495E+01
1.37789009148E+00	 1.15524855355E-02	-8.81206203898E+01	 9.99687811917E-01	 6.61773919812E-01	 9.99687811917E-01	 6.61773919812E-01	 1.15524855355E-02	-8.81206203898E+01
1.44278640771E+00	 1.10273250955E-02	-8.81288568377E+01	 9.99700694097E-01	 6.31684153268E-01	 9.99700694097E-01	 6.31684153268E-01	 1.10273250955E-02	-8.81288568377E+01
1.51073923177E+00	 1.05263003486E-02	-8.81169148042E+01	 9.99709463799E-01	 6.02973191503E-01	 9.99709463799E-01	 6.02973191503E-01	 1.05263003486E-02	-8.81169148042E+01
1.58189252007E+00	 1.00488514441E-02	-8.81081511229E+01	 9.99718707489E-01	 5.75614540741E-01	 9.99718707489E-01	 5.75614540741E-01	 1.00488514441E-02	-8.81081511229E+01
1.65639700911E+00	 9.58913342583E-03	-8.81007080845E+01	 9.99728127795E-01	 5.49272781930E-01	 9.99728127795E-01	 5.49272781930E-01	 9.58913342583E-03	-8.81007080845E+01
1.73441053484E+00	 9.14395843504E-03	-8.80867951874E+01	 9.99736495479E-01	 5.23763478497E-01	 9.99736495479E-01	 5.23763478497E-01	 9.14395843504E-03	-8.80867951874E+01
1.81609836701E+00	 8.72906495924E-03	-8.80479616024E+01	 9.99740727352E-01	 4.99984322438E-01	 9.99740727352E-01	 4.99984322438E-01	 8.72906495924E-03	-8.80479616024E+01
1.90163355930E+00	 8.32956647446E-03	-8.80371769307E+01	 9.99749363241E-01	 4.77094073065E-01	 9.99749363241E-01	 4.77094073065E-01	 8.32956647446E-03	-8.80371769307E+01
1.99119731593E+00	 7.94658360965E-03	-8.79981450854E+01	 9.99753954949E-01	 4.55144599537E-01	 9.99753954949E-01	 4.55144599537E-01	 7.94658360965E-03	-8.79981450854E+01
2.08497937553E+00	 7.57657081964E-03	-8.79751341636E+01	 9.99760969003E-01	 4.33942343192E-01	 9.99760969003E-01	 4.33942343192E-01	 7.57657081964E-03	-8.79751341636E+01
2.18317841312E+00	 7.22784799514E-03	-8.79618726900E+01	 9.99769039200E-01	 4.13962411799E-01	 9.99769039200E-01	 4.13962411799E-01	 7.22784799514E-03	-8.79618726900E+01
2.28600246096E+00	 6.89121555988E-03	-8.78963360421E+01	 9.99770758071E-01	 3.94665059928E-01	 9.99770758071E-01	 3.94665059928E-01	 6.89121555988E-03	-8.78963360421E+01
2.39366934929E+00	 6.56646730059E-03	-8.78679106296E+01	 9.99777239579E-01	 3.76056873327E-01	 9.99777239579E-01	 3.76056873327E-01	 6.56646730059E-03	-8.78679106296E+01
2.50640716778E+00	 6.25940915655E-03	-8.77940173270E+01	 9.99778627487E-01	 3.58453631003E-01	 9.99778627487E-01	 3.58453631003E-01	 6.25940915655E-03	-8.77940173270E+01
2.62445474876E+00	 5.96228695936E-03	-8.77802084834E+01	 9.99786814571E-01	 3.41432339540E-01	 9.99786814571E-01	 3.41432339540E-01	 5.96228695936E-03	-8.77802084834E+01
2.74806217315E+00	 5.68342421781E-03	-8.77351824983E+01	 9.99791530064E-01	 3.25451446596E-01	 9.99791530064E-01	 3.25451446596E-01	 5.68342421781E-03	-8.77351824983E+01
2.87749130027E+00	 5.41336682115E-03	-8.76693309680E+01	 9.99794487761E-01	 3.09971710464E-01	 9.99794487761E-01	 3.09971710464E-01	 5.41336682115E-03	-8.76693309680E+01
3.01301632257E+00	 5.15203744241E-03	-8.76151681881E+01	 9.99798869317E-01	 2.94994967268E-01	 9.99798869317E-01	 2.94994967268E-01	 5.15203744241E-03	-8.76151681881E+01
3.15492434650E+00	 4.90393120193E-03	-8.75137018601E+01	 9.99799269278E-01	 2.80767540388E-01	 9.99799269278E-01	 2.80767540388E-01	 4.90393120193E-03	-8.75137018601E+01
3.30351600075E+00	 4.66748738412E-03	-8.74378937180E+01	 9.99802225792E-01	 2.67213811611E-01	 9.99802225792E-01	 2.67213811611E-01	 4.66748738412E-03	-8.74378937180E+01
3.45910607312E+00	 4.43743928807E-03	-8.73265320558E+01	 9.99802846578E-01	 2.54020729477E-01	 9.99802846578E-01	 2.54020729477E-01	 4.43743928807E-03	-8.73265320558E+01
3.62202417738E+00	 4.21679733730E-03	-8.72552485491E+01	 9.99806943843E-01	 2.41374828833E-01	 9.99806943843E-01	 2.41374828833E-01	 4.21679733730E-03	-8.72552485491E+01
3.79261545157E+00	 4.00840066712E-03	-8.71668080855E+01	 9.99809886823E-01	 2.29427945516E-01	 9.99809886823E-01	 2.29427945516E-01	 4.00840066712E-03	-8.71668080855E+01
3.97124128915E+00	 3.80465068962E-03	-8.70360107112E+01	 9.99810487700E-01	 2.17740594720E-01	 9.99810487700E-01	 2.17740594720E-01	 3.80465068962E-03	-8.70360107112E+01
4.15828010459E+00	 3.61170866966E-03	-8.69207006834E+01	 9.99812490718E-01	 2.06676080014E-01	 9.99812490718E-01	 2.06676080014E-01	 3.61170866966E-03	-8.69207006834E+01
4.35412813508E+00	 3.42554791590E-03	-8.67994383905E+01	 9.99814597237E-01	 1.96000021509E-01	 9.99814597237E-01	 1.96000021509E-01	 3.42554791590E-03	-8.67994383905E+01
4.55920027987E+00	 3.24372335757E-03	-8.66697382140E+01	 9.99816811950E-01	 1.85572124733E-01	 9.99816811950E-01	 1.85572124733E-01	 3.24372335757E-03	-8.66697382140E+01
4.77393097933E+00	 3.07492846710E-03	-8.65305311032E+01	 9.99818626755E-01	 1.75889695693E-01	 9.99818626755E-01	 1.75889695693E-01	 3.07492846710E-03	-8.65305311032E+01
4.99877513519E+00	 2.90818445802E-03	-8.63403793525E+01	 9.99818585782E-01	 1.66317324479E-01	 9.99818585782E-01	 1.66317324479E-01	 2.90818445802E-03	-8.63403793525E+01
5.23420907432E+00	 2.74716004240E-03	-8.61901662192E+01	 9.99821221991E-01	 1.57081112389E-01	 9.99821221991E-01	 1.57081112389E-01	 2.74716004240E-03	-8.61901662192E+01
5.48073155779E+00	 2.59665961628E-03	-8.59906064269E+01	 9.99821796944E-01	 1.48440137024E-01	 9.99821796944E-01	 1.48440137024E-01	 2.59665961628E-03	-8.59906064269E+01
5.73886483746E+00	 2.44595024317E-03	-8.57590281988E+01	 9.99822094187E-01	 1.39783901331E-01	 9.99822094187E-01	 1.39783901331E-01	 2.44595024317E-03	-8.57590281988E+01
6.00915576239E+00	 2.30445109494E-03	-8.54524820696E+01	 9.99819928656E-01	 1.31643485272E-01	 9.99819928656E-01	 1.31643485272E-01	 2.30445109494E-03	-8.54524820696E+01
6.29217693733E+00	 2.16665972646E-03	-8.51803946832E+01	 9.99820290875E-01	 1.23723848635E-01	 9.99820290875E-01	 1.23723848635E-01	 2.16665972646E-03	-8.51803946832E+01
6.58852793573E+00	 2.03020121710E-03	-8.48805432788E+01	 9.99820884824E-01	 1.15878766796E-01	 9.99820884824E-01	 1.15878766796E-01	 2.03020121710E-03	-8.48805432788E+01
6.89883656995E+00	 1.90313013789E-03	-8.45827075754E+01	 9.99822122939E-01	 1.08573671216E-01	 9.99822122939E-01	 1.08573671216E-01	 1.90313013789E-03	-8.45827075754E+01
7.22376022128E+00	 1.77728151000E-03	-8.42206128384E+01	 9.99822594276E-01	 1.01331153539E-01	 9.99822594276E-01	 1.01331153539E-01	 1.77728151000E-03	-8.42206128384E+01
7.56398723255E+00	 1.65537921656E-03	-8.37837716093E+01	 9.99822108311E-01	 9.43053971397E-02	 9.99822108311E-01	 9.43053971397E-02	 1.65537921656E-03	-8.37837716093E+01
7.92023836639E+00	 1.53871475969E-03	-8.32525027084E+01	 9.99820377907E-01	 8.75669794613E-02	 9.99820377907E-01	 8.75669794613E-02	 1.53871475969E-03	-8.32525027084E+01
8.29326833214E+00	 1.42494088595E-03	-8.27016761287E+01	 9.99819980816E-01	 8.09962472913E-02	 9.99819980816E-01	 8.09962472913E-02	 1.42494088595E-03	-8.27016761287E+01
8.68386738469E+00	 1.31228958710E-03	-8.20707483605E+01	 9.99819814181E-01	 7.44832302063E-02	 9.99819814181E-01	 7.44832302063E-02	 1.31228958710E-03	-8.20707483605E+01
9.09286299862E+00	 1.20723748436E-03	-8.13566644538E+01	 9.99819284937E-01	 6.83964297654E-02	 9.99819284937E-01	 6.83964297654E-02	 1.20723748436E-03	-8.13566644538E+01
9.52112162115E+00	 1.10113807948E-03	-8.04845603309E+01	 9.99818556937E-01	 6.22338113335E-02	 9.99818556937E-01	 6.22338113335E-02	 1.10113807948E-03	-8.04845603309E+01
9.96955050775E+00	 9.95125770865E-04	-7.95226764339E+01	 9.99819518852E-01	 5.60759976089E-02	 9.99819518852E-01	 5.60759976089E-02	 9.95125770865E-04	-7.95226764339E+01
1.04390996441E+01	 8.97967579394E-04	-7.83273771531E+01	 9.99818710497E-01	 5.03948932807E-02	 9.99818710497E-01	 5.03948932807E-02	 8.97967579394E-04	-7.83273771531E+01
1.09307637585E+01	 7.99273757506E-04	-7.67628317392E+01	 9.99817283111E-01	 4.45864165447E-02	 9.99817283111E-01	 4.45864165447E-02	 7.99273757506E-04	-7.67628317392E+01
1.14455844296E+01	 7.05715863480E-04	-7.46731616563E+01	 9.99813693432E-01	 3.90037035729E-02	 9.99813693432E-01	 3.90037035729E-02	 7.05715863480E-04	-7.46731616563E+01
1.19846522922E+01	 6.12612371003E-04	-7.22228951402E+01	 9.99813130555E-01	 3.34303740534E-02	 9.99813130555E-01	 3.34303740534E-02	 6.12612371003E-04	-7.22228951402E+01
1.25491093486E+01	 5.23293715396E-04	-6.88314364607E+01	 9.99811150934E-01	 2.79646451689E-02	 9.99811150934E-01	 2.79646451689E-02	 5.23293715396E-04	-6.88314364607E+01
1.31401513872E+01	 4.34515604162E-04	-6.44198987099E+01	 9.99812464921E-01	 2.24598888199E-02	 9.99812464921E-01	 2.24598888199E-02	 4.34515604162E-04	-6.44198987099E+01
1.37590305162E+01	 3.54133227372E-04	-5.75610009382E+01	 9.99810087122E-01	 1.71275488989E-02	 9.99810087122E-01	 1.71275488989E-02	 3.54133227372E-04	-5.75610009382E+01
1.44070578160E+01	 2.79393183812E-04	-4.66038490233E+01	 9.99808066681E-01	 1.16340157450E-02	 9.99808066681E-01	 1.16340157450E-02	 2.79393183812E-04	-4.66038490233E+01
1.50856061166E+01	 2.24031565189E-04	-2.93960193730E+01	 9.99804819013E-01	 6.30172462634E-03	 9.99804819013E-01	 6.30172462634E-03	 2.24031565189E-04	-2.93960193730E+01
1.57961129060E+01	 1.98115463839E-04	-5.36261571290E+00	 9.99802751828E-01	 1.06107593078E-03	 9.99802751828E-01	 1.06107593078E-03	 1.98115463839E-04	-5.36261571290E+00
1.65400833755E+01	 2.10863969587E-04	 2.06233719776E+01	 9.99802651809E-01	-4.25626832262E-03	 9.99802651809E-01	-4.25626832262E-03	 2.10863969587E-04	 2.06233719776E+01
1.73190936085E+01	 2.60558578639E-04	 3.96194792188E+01	 9.99799306448E-01	-9.52186457419E-03	 9.99799306448E-01	-9.52186457419E-03	 2.60558578639E-04	 3.96194792188E+01
1.81347939191E+01	 3.29949909947E-04	 5.20445684483E+01	 9.99797098710E-01	-1.49092105585E-02	 9.99797098710E-01	-1.49092105585E-02	 3.29949909947E-04	 5.20445684483E+01
1.89889123486E+01	 4.08615786552E-04	 5.98025123703E+01	 9.99794535970E-01	-2.02390422965E-02	 9.99794535970E-01	-2.02390422965E-02	 4.08615786552E-04	 5.98025123703E+01
1.98832583260E+01	 4.94061172194E-04	 6.49746200407E+01	 9.99791102629E-01	-2.56554748121E-02	 9.99791102629E-01	-2.56554748121E-02	 4.94061172194E-04	 6.49746200407E+01
2.08197265015E+01	 5.84527568473E-04	 6.89494613359E+01	 9.99790191615E-01	-3.12624691076E-02	 9.99790191615E-01	-3.12624691076E-02	 5.84527568473E-04	 6.89494613359E+01
2.18003007601E+01	 6.74104330933E-04	 7.11686908401E+01	 9.99782614201E-01	-3.65638935855E-02	 9.99782614201E-01	-3.65638935855E-02	 6.74104330933E-04	 7.11686908401E+01
2.28270584244E+01	 7.71035381599E-04	 7.33661996674E+01	 9.99779561253E-01	-4.23377705156E-02	 9.99779561253E-01	-4.23377705156E-02	 7.71035381599E-04	 7.33661996674E+01
2.39021746555E+01	 8.69574006788E-04	 7.49851918043E+01	 9.99775073392E-01	-4.81327433339E-02	 9.99775073392E-01	-4.81327433339E-02	 8.69574006788E-04	 7.49851918043E+01
2.50279270610E+01	 9.67978128743E-04	 7.61939421550E+01	 9.99769447355E-01	-5.38711670099E-02	 9.99769447355E-01	-5.38711670099E-02	 9.67978128743E-04	 7.61939421550E+01
2.62067005199E+01	 1.06940945856E-03	 7.74264431557E+01	 9.99767742093E-01	-5.98170710251E-02	 9.99767742093E-01	-5.98170710251E-02	 1.06940945856E-03	 7.74264431557E+01
2.74409922350E+01	 1.17625281930E-03	 7.82573845331E+01	 9.99761277533E-01	-6.59996444979E-02	 9.99761277533E-01	-6.59996444979E-02	 1.17625281930E-03	 7.82573845331E+01
2.87334170233E+01	 1.28772592025E-03	 7.88170186247E+01	 9.99751052744E-01	-7.23984039184E-02	 9.99751052744E-01	-7.23984039184E-02	 1.28772592025E-03	 7.88170186247E+01
3.00867128551E+01	 1.40342009584E-03	 7.93643226459E+01	 9.99741931543E-01	-7.90490782957E-02	 9.99741931543E-01	-7.90490782957E-02	 1.40342009584E-03	 7.93643226459E+01
3.15037466547E+01	 1.51577544048E-03	 7.98220140725E+01	 9.99733265718E-01	-8.55037041527E-02	 9.99733265718E-01	-8.55037041527E-02	 1.51577544048E-03	 7.98220140725E+01
3.29875203736E+01	 1.63764822333E-03	 8.00612111174E+01	 9.99718649877E-01	-9.24482425325E-02	 9.99718649877E-01	-9.24482425325E-02	 1.63764822333E-03	 8.00612111174E+01
3.45411773503E+01	 1.76468246079E-03	 8.01998932529E+01	 9.99701143437E-01	-9.96632696781E-02	 9.99701143437E-01	-9.96632696781E-02	 1.76468246079E-03	 8.01998932529E+01
3.61680089692E+01	 1.89319874170E-03	 8.02302079288E+01	 9.99680484273E-01	-1.06933407223E-01	 9.99680484273E-01	-1.06933407223E-01	 1.89319874170E-03	 8.02302079288E+01
3.78714616335E+01	 2.02772808617E-03	 8.00331211149E+01	 9.99651038091E-01	-1.14466886015E-01	 9.99651038091E-01	-1.14466886015E-01	 2.02772808617E-03	 8.00331211149E+01
3.96551440661E+01	 2.15761426330E-03	 7.96448337528E+01	 9.99614423341E-01	-1.21655684400E-01	 9.99614423341E-01	-1.21655684400E-01	 2.15761426330E-03	 7.96448337528E+01
4.15228349547E+01	 2.27812380481E-03	 7.92203148110E+01	 9.99576420833E-01	-1.28277996230E-01	 9.99576420833E-01	-1.28277996230E-01	 2.27812380481E-03	 7.92203148110E+01
4.34784909571E+01	 2.38898571482E-03	 7.89270783017E+01	 9.99543925374E-01	-1.34392016243E-01	 9.99543925374E-01	-1.34392016243E-01	 2.38898571482E-03	 7.89270783017E+01
4.55262550826E+01	 2.50428606536E-03	 7.91792664580E+01	 9.99532880069E-01	-1.40999775496E-01	 9.99532880069E-01	-1.40999775496E-01	 2.50428606536E-03	 7.91792664580E+01
4.76704654698E+01	 2.63390600778E-03	 7.96090106516E+01	 9.99528294440E-01	-1.48506940862E-01	 9.99528294440E-01	-1.48506940862E-01	 2.63390600778E-03	 7.96090106516E+01
4.99156645761E+01	 2.77480659633E-03	 7.99233413002E+01	 9.99518237911E-01	-1.56607937315E-01	 9.99518237911E-01	-1.56607937315E-01	 2.77480659633E-03	 7.99233413002E+01
5.22666088010E+01	 2.93259396656E-03	 8.00053678222E+01	 9.99495203618E-01	-1.65559112796E-01	 9.99495203618E-01	-1.65559112796E-01	 2.93259396656E-03	 8.00053678222E+01
5.47282785625E+01	 3.10047837754E-03	 7.99626533987E+01	 9.99464280425E-01	-1.75019398101E-01	 9.99464280425E-01	-1.75019398101E-01	 3.10047837754E-03	 7.99626533987E+01
5.73058888481E+01	 3.26229402564E-03	 7.96806117212E+01	 9.99420762022E-01	-1.83999115660E-01	 9.99420762022E-01	-1.83999115660E-01	 3.26229402564E-03	 7.96806117212E+01
6.00049002624E+01	 3.41575398028E-03	 7.92409902160E+01	 9.99367986054E-01	-1.92389896039E-01	 9.99367986054E-01	-1.92389896039E-01	 3.41575398028E-03	 7.92409902160E+01
6.28310305951E+01	 3.56198897976E-03	 7.87879534108E+01	 9.99313512993E-01	-2.00329723891E-01	 9.99313512993E-01	-2.00329723891E-01	 3.56198897976E-03	 7.87879534108E+01
6.57902669346E+01	 3.69175436360E-03	 7.86149599540E+01	 9.99277796314E-01	-2.07510091657E-01	 9.99277796314E-01	-2.07510091657E-01	 3.69175436360E-03	 7.86149599540E+01
6.88888783508E+01	 3.81606627076E-03	 7.87833637400E+01	 9.99264712811E-01	-2.14626414882E-01	 9.99264712811E-01	-2.14626414882E-01	 3.81606627076E-03	 7.87833637400E+01
7.21334291765E+01	 3.95249225979E-03	 7.92354922550E+01	 9.99269326132E-01	-2.22639356258E-01	 9.99269326132E-01	-2.22639356258E-01	 3.95249225979E-03	 7.92354922550E+01
7.55307929136E+01	 4.11073988224E-03	 7.98999958939E+01	 9.99287307841E-01	-2.32044117130E-01	 9.99287307841E-01	-2.32044117130E-01	 4.11073988224E-03	 7.98999958939E+01
7.90881667944E+01	 4.29136886636E-03	 8.05216610897E+01	 9.99302284547E-01	-2.42690643781E-01	 9.99302284547E-01	-2.42690643781E-01	 4.29136886636E-03	 8.05216610897E+01
8.28130870285E+01	 4.48897738782E-03	 8.11742868372E+01	 9.99321104273E-01	-2.54327617176E-01	 9.99321104273E-01	-2.54327617176E-01	 4.48897738782E-03	 8.11742868372E+01
8.67134447689E+01	 4.71158938244E-03	 8.16614199195E+01	 9.99327587162E-01	-2.67281020583E-01	 9.99327587162E-01	-2.67281020583E-01	 4.71158938244E-03	 8.16614199195E+01
9.07975028283E+01	 4.94628001556E-03	 8.20859773908E+01	 9.99330970785E-01	-2.80890848934E-01	 9.99330970785E-01	-2.80890848934E-01	 4.94628001556E-03	 8.20859773908E+01
9.50739131840E+01	 5.19067840346E-03	 8.23492697994E+01	 9.99322186235E-01	-2.94957718649E-01	 9.99322186235E-01	-2.94957718649E-01	 5.19067840346E-03	 8.23492697994E+01
9.95517353073E+01	 5.44522001975E-03	 8.25827117270E+01	 9.99311638619E-01	-3.09592105236E-01	 9.99311638619E-01	-3.09592105236E-01	 5.44522001975E-03	 8.25827117270E+01
1.04240455355E+02	 5.71250965739E-03	 8.27659308743E+01	 9.99296731931E-01	-3.24927616159E-01	 9.99296731931E-01	-3.24927616159E-01	 5.71250965739E-03	 8.27659308743E+01
1.09150006267E+02	 5.98549299299E-03	 8.29069389471E+01	 9.99278556385E-01	-3.40566609487E-01	 9.99278556385E-01	-3.40566609487E-01	 5.98549299299E-03	 8.29069389471E+01
1.14290788806E+02	 6.28144078920E-03	 8.32059694481E+01	 9.99276368754E-01	-3.57633886021E-01	 9.99276368754E-01	-3.57633886021E-01	 6.28144078920E-03	 8.32059694481E+01
1.19673693595E+02	 6.56929201826E-03	 8.30558030335E+01	 9.99227034584E-01	-3.73923313365E-01	 9.99227034584E-01	-3.73923313365E-01	 6.56929201826E-03	 8.30558030335E+01
1.25310124187E+02	 6.87084738610E-03	 8.33310506327E+01	 9.99225375668E-01	-3.91313036664E-01	 9.99225375668E-01	-3.91313036664E-01	 6.87084738610E-03	 8.33310506327E+01
1.31212021222E+02	 7.18821681453E-03	 8.36423510673E+01	 9.99229555974E-01	-4.09640690195E-01	 9.99229555974E-01	-4.09640690195E-01	 7.18821681453E-03	 8.36423510673E+01
1.37391887726E+02	 7.51770599349E-03	 8.36088162616E+01	 9.99191089695E-01	-4.28406377055E-01	 9.99191089695E-01	-4.28406377055E-01	 7.51770599349E-03	 8.36088162616E+01
1.43862815595E+02	 7.86235063021E-03	 8.37915745000E+01	 9.99180294109E-01	-4.48209445647E-01	 9.99180294109E-01	-4.48209445647E-01	 7.86235063021E-03	 8.37915745000E+01
1.50638513331E+02	 8.23135127701E-03	 8.38544006141E+01	 9.99152307753E-01	-4.69314383078E-01	 9.99152307753E-01	-4.69314383078E-01	 8.23135127701E-03	 8.38544006141E+01
1.57733335087E+02	 8.60047497038E-03	 8.42169375447E+01	 9.99170036971E-01	-4.90676215216E-01	 9.99170036971E-01	-4.90676215216E-01	 8.60047497038E-03	 8.42169375447E+01
1.65162311067E+02	 8.99413156571E-03	 8.42917938385E+01	 9.99145505423E-01	-5.13215848161E-01	 9.99145505423E-01	-5.13215848161E-01	 8.99413156571E-03	 8.42917938385E+01
1.72941179378E+02	 9.40759643295E-03	 8.43206535298E+01	 9.99112872283E-01	-5.36853815534E-01	 9.99112872283E-01	-5.36853815534E-01	 9.40759643295E-03	 8.43206535298E+01
1.81086419361E+02	 9.83608432453E-03	 8.44176002376E+01	 9.99091134723E-01	-5.61412533637E-01	 9.99091134723E-01	-5.61412533637E-01	 9.83608432453E-03	 8.44176002376E+01
1.89615286510E+02	 1.03120772130E-02	 8.46272413893E+01	 9.99087181904E-01	-5.88790522248E-01	 9.99087181904E-01	-5.88790522248E-01	 1.03120772130E-02	 8.46272413893E+01
1.98545849021E+02	 1.07691390048E-02	 8.46240210706E+01	 9.99048564033E-01	-6.14908959713E-01	 9.99048564033E-01	-6.14908959713E-01	 1.07691390048E-02	 8.46240210706E+01
2.07897026073E+02	 1.12653648948E-02	 8.46517449093E+01	 9.99012931826E-01	-6.43296373949E-01	 9.99012931826E-01	-6.43296373949E-01	 1.12653648948E-02	 8.46517449093E+01
2.17688627907E+02	 1.17915967303E-02	 8.48887301148E+01	 9.99018523364E-01	-6.73598832602E-01	 9.99018523364E-01	-6.73598832602E-01	 1.17915967303E-02	 8.48887301148E+01
2.27941397793E+02	 1.23279871080E-02	 8.47936356995E+01	 9.98956764457E-01	-7.04179829878E-01	 9.98956764457E-01	-7.04179829878E-01	 1.23279871080E-02	 8.47936356995E+01
2.38677055974E+02	 1.28834747578E-02	 8.50894682679E+01	 9.98979645144E-01	-7.36230794881E-01	 9.98979645144E-01	-7.36230794881E-01	 1.28834747578E-02	 8.50894682679E+01
2.49918345680E+02	 1.34765736604E-02	 8.50433069814E+01	 9.98925819133E-01	-7.70113577497E-01	 9.98925819133E-01	-7.70113577497E-01	 1.34765736604E-02	 8.50433069814E+01
2.61689081309E+02	 1.40834260091E-02	 8.50636789249E+01	 9.98886693874E-01	-8.04850445085E-01	 9.98886693874E-01	-8.04850445085E-01	 1.40834260091E-02	 8.50636789249E+01
2.74014198878E+02	 1.47302577960E-02	 8.52482979837E+01	 9.98887649270E-01	-8.42047804063E-01	 9.98887649270E-01	-8.42047804063E-01	 1.47302577960E-02	 8.52482979837E+01
2.86919808847E+02	 1.54152544408E-02	 8.52704504353E+01	 9.98847124196E-01	-8.81272326220E-01	 9.98847124196E-01	-8.81272326220E-01	 1.54152544408E-02	 8.52704504353E+01
3.00433251438E+02	 1.61194497894E-02	 8.52966147687E+01	 9.98807454385E-01	-9.21605086991E-01	 9.98807454385E-01	-9.21605086991E-01	 1.61194497894E-02	 8.52966147687E+01
3.14583154548E+02	 1.68332319165E-02	 8.53935550690E+01	 9.98789051174E-01	-9.62568597397E-01	 9.98789051174E-01	-9.62568597397E-01	 1.68332319165E-02	 8.53935550690E+01
3.29399494403E+02	 1.76308083927E-02	 8.54574296939E+01	 9.98758295719E-01	-1.00830171682E+00	 9.98758295719E-01	-1.00830171682E+00	 1.76308083927E-02	 8.54574296939E+01
3.44913659057E+02	 1.83793302422E-02	 8.54181205133E+01	 9.98699846220E-01	-1.05111818008E+00	 9.98699846220E-01	-1.05111818008E+00	 1.83793302422E-02	 8.54181205133E+01
3.61158514890E+02	 1.92564567534E-02	 8.55022642351E+01	 9.98674441466E-01	-1.10144375017E+00	 9.98674441466E-01	-1.10144375017E+00	 1.92564567534E-02	 8.55022642351E+01
3.78168476233E+02	 2.00941441509E-02	 8.55137962494E+01	 9.98629202992E-01	-1.14943490189E+00	 9.98629202992E-01	-1.14943490189E+00	 2.00941441509E-02	 8.55137962494E+01
3.95979578274E+02	 2.10563300135E-02	 8.55339190765E+01	 9.98581044388E-01	-1.20457346422E+00	 9.98581044388E-01	-1.20457346422E+00	 2.10563300135E-02	 8.55339190765E+01
4.14629553400E+02	 2.19675270857E-02	 8.55832141912E+01	 9.98548488618E-01	-1.25683365570E+00	 9.98548488618E-01	-1.25683365570E+00	 2.19675270857E-02	 8.55832141912E+01
4.34157911127E+02	 2.29828639629E-02	 8.56126371767E+01	 9.98504819460E-01	-1.31504386873E+00	 9.98504819460E-01	-1.31504386873E+00	 2.29828639629E-02	 8.56126371767E+01
4.54606021806E+02	 2.40384942061E-02	 8.56105902174E+01	 9.98447940315E-01	-1.37553134604E+00	 9.98447940315E-01	-1.37553134604E+00	 2.40384942061E-02	 8.56105902174E+01
4.76017204260E+02	 2.51052218251E-02	 8.55874436971E+01	 9.98382293857E-01	-1.43663398600E+00	 9.98382293857E-01	-1.43663398600E+00	 2.51052218251E-02	 8.55874436971E+01
4.98436817558E+02	 2.62582327168E-02	 8.56205964734E+01	 9.98338272151E-01	-1.50276239980E+00	 9.98338272151E-01	-1.50276239980E+00	 2.62582327168E-02	 8.56205964734E+01
5.21912357104E+02	 2.74464202273E-02	 8.56303188538E+01	 9.98283999119E-01	-1.57088502790E+00	 9.98283999119E-01	-1.57088502790E+00	 2.74464202273E-02	 8.56303188538E+01
5.46493555256E+02	 2.86791360958E-02	 8.56359185289E+01	 9.98227366155E-01	-1.64156333357E+00	 9.98227366155E-01	-1.64156333357E+00	 2.86791360958E-02	 8.56359185289E+01
5.72232486683E+02	 2.99865580090E-02	 8.56061632322E+01	 9.98150563156E-01	-1.71648450986E+00	 9.98150563156E-01	-1.71648450986E+00	 2.99865580090E-02	 8.56061632322E+01
5.99183678684E+02	 3.13464597915E-02	 8.55787919799E+01	 9.98073005162E-01	-1.79442602407E+00	 9.98073005162E-01	-1.79442602407E+00	 3.13464597915E-02	 8.55787919799E+01
6.27404226703E+02	 3.27541147720E-02	 8.55314432440E+01	 9.97982442566E-01	-1.87508501269E+00	 9.97982442566E-01	-1.87508501269E+00	 3.27541147720E-02	 8.55314432440E+01
6.56953915282E+02	 3.42492451998E-02	 8.55249380696E+01	 9.97912022098E-01	-1.96083090588E+00	 9.97912022098E-01	-1.96083090588E+00	 3.42492451998E-02	 8.55249380696E+01
6.87895344716E+02	 3.57820230181E-02	 8.54565292078E+01	 9.97803274992E-01	-2.04865217921E+00	 9.97803274992E-01	-2.04865217921E+00	 3.57820230181E-02	 8.54565292078E+01
7.20294063670E+02	 3.73853027575E-02	 8.53867361494E+01	 9.97689272975E-01	-2.14052343571E+00	 9.97689272975E-01	-2.14052343571E+00	 3.73853027575E-02	 8.53867361494E+01
7.54218708040E+02	 3.90539025109E-02	 8.53583255100E+01	 9.97599327262E-01	-2.23621977375E+00	 9.97599327262E-01	-2.23621977375E+00	 3.90539025109E-02	 8.53583255100E+01
7.89741146357E+02	 4.07939678989E-02	 8.53006959216E+01	 9.97486812785E-01	-2.33598124373E+00	 9.97486812785E-01	-2.33598124373E+00	 4.07939678989E-02	 8.53006959216E+01
8.26936632042E+02	 4.26163791915E-02	 8.52271504692E+01	 9.97358666855E-01	-2.44045365656E+00	 9.97358666855E-01	-2.44045365656E+00	 4.26163791915E-02	 8.52271504692E+01
8.65883962824E+02	 4.45067879145E-02	 8.51610807861E+01	 9.97232239644E-01	-2.54885509480E+00	 9.97232239644E-01	-2.54885509480E+00	 4.45067879145E-02	 8.51610807861E+01
9.06665647674E+02	 4.64640015645E-02	 8.50785845914E+01	 9.97089099927E-01	-2.66107642895E+00	 9.97089099927E-01	-2.66107642895E+00	 4.64640015645E-02	 8.50785845914E+01
9.49368081597E+02	 4.85171161822E-02	 8.50362997091E+01	 9.96974454894E-01	-2.77889458140E+00	 9.96974454894E-01	-2.77889458140E+00	 4.85171161822E-02	 8.50362997091E+01
9.94081728659E+02	 5.06747980965E-02	 8.49221689423E+01	 9.96793656575E-01	-2.90260128073E+00	 9.96793656575E-01	-2.90260128073E+00	 5.06747980965E-02	 8.49221689423E+01
1.04090131363E+03	 5.28995113477E-02	 8.48403679626E+01	 9.96636220792E-01	-3.03023822804E+00	 9.96636220792E-01	-3.03023822804E+00	 5.28995113477E-02	 8.48403679626E+01
1.08992602266E+03	 5.52400170985E-02	 8.47305825279E+01	 9.96446222146E-01	-3.16449281844E+00	 9.96446222146E-01	-3.16449281844E+00	 5.52400170985E-02	 8.47305825279E+01
1.14125971341E+03	 5.76903669321E-02	 8.46172119314E+01	 9.96245150443E-01	-3.30507409951E+00	 9.96245150443E-01	-3.30507409951E+00	 5.76903669321E-02	 8.46172119314E+01
1.19501113503E+03	 6.02531306502E-02	 8.44892016029E+01	 9.96020993602E-01	-3.45211008241E+00	 9.96020993602E-01	-3.45211008241E+00	 6.02531306502E-02	 8.44892016029E+01
1.25129415862E+03	 6.29408859954E-02	 8.43529008817E+01	 9.95778421957E-01	-3.60634062718E+00	 9.95778421957E-01	-3.60634062718E+00	 6.29408859954E-02	 8.43529008817E+01
1.31022801837E+03	 6.57355145562E-02	 8.41808873285E+01	 9.95485585911E-01	-3.76666384247E+00	 9.95485585911E-01	-3.76666384247E+00	 6.57355145562E-02	 8.41808873285E+01
1.37193756425E+03	 6.86544847632E-02	 8.39794281815E+01	 9.95144066689E-01	-3.93409484292E+00	 9.95144066689E-01	-3.93409484292E+00	 6.86544847632E-02	 8.39794281815E+01
1.43655352641E+03	 7.17099163193E-02	 8.37572698374E+01	 9.94759635578E-01	-4.10934990839E+00	 9.94759635578E-01	-4.10934990839E+00	 7.17099163193E-02	 8.37572698374E+01
1.50421279220E+03	 7.48946088990E-02	 8.35092812300E+01	 9.94322226398E-01	-4.29199866307E+00	 9.94322226398E-01	-4.29199866307E+00	 7.48946088990E-02	 8.35092812300E+01
1.57505869613E+03	 7.82234569905E-02	 8.32444540858E+01	 9.93838773630E-01	-4.48292125350E+00	 9.93838773630E-01	-4.48292125350E+00	 7.82234569905E-02	 8.32444540858E+01
1.64924132350E+03	 8.17130913479E-02	 8.29435436944E+01	 9.93277688256E-01	-4.68301123613E+00	 9.93277688256E-01	-4.68301123613E+00	 8.17130913479E-02	 8.29435436944E+01
1.72691782842E+03	 8.53834718025E-02	 8.25741946896E+01	 9.92582509606E-01	-4.89328072802E+00	 9.92582509606E-01	-4.89328072802E+00	 8.53834718025E-02	 8.25741946896E+01
1.80825276666E+03	 8.92406436191E-02	 8.21560401176E+01	 9.91768893297E-01	-5.11409775123E+00	 9.91768893297E-01	-5.11409775123E+00	 8.92406436191E-02	 8.21560401176E+01
1.89341844431E+03	 9.33045893835E-02	 8.16402533317E+01	 9.90744677285E-01	-5.34632199122E+00	 9.90744677285E-01	-5.34632199122E+00	 9.33045893835E-02	 8.16402533317E+01
1.98259528278E+03	 9.74589667704E-02	 8.09615801614E+01	 9.89382272346E-01	-5.58266298658E+00	 9.89382272346E-01	-5.58266298658E+00	 9.74589667704E-02	 8.09615801614E+01
2.07597220103E+03	 1.01879046343E-01	 8.01477575009E+01	 9.87681484731E-01	-5.83295307397E+00	 9.87681484731E-01	-5.83295307397E+00	 1.01879046343E-01	 8.01477575009E+01
2.17374701578E+03	 1.05147879335E-01	 7.93104569849E+01	 9.85925397244E-01	-6.01554048355E+00	 9.85925397244E-01	-6.01554048355E+00	 1.05147879335E-01	 7.93104569849E+01
2.27612686059E+03	 1.09602759437E-01	 7.89788794815E+01	 9.84940131874E-01	-6.27071505885E+00	 9.84940131874E-01	-6.27071505885E+00	 1.09602759437E-01	 7.89788794815E+01
2.38332862468E+03	 1.14556575216E-01	 7.82496090179E+01	 9.83089352538E-01	-6.55086312351E+00	 9.83089352538E-01	-6.55086312351E+00	 1.14556575216E-01	 7.82496090179E+01
2.49557941236E+03	 1.19593762137E-01	 7.72746760378E+01	 9.80619738997E-01	-6.83218447723E+00	 9.80619738997E-01	-6.83218447723E+00	 1.19593762137E-01	 7.72746760378E+01
2.61311702419E+03	 1.24787007970E-01	 7.60309958102E+01	 9.77407484596E-01	-7.11699008916E+00	 9.77407484596E-01	-7.11699008916E+00	 1.24787007970E-01	 7.60309958102E+01
2.73619046074E+03	 1.29741560293E-01	 7.45230959274E+01	 9.73442254992E-01	-7.37992769034E+00	 9.73442254992E-01	-7.37992769034E+00	 1.29741560293E-01	 7.45230959274E+01
2.86506045008E+03	 1.34503492468E-01	 7.27625704483E+01	 9.68697992521E-01	-7.62063282478E+00	 9.68697992521E-01	-7.62063282478E+00	 1.34503492468E-01	 7.27625704483E+01
3.00000000000E+03	 1.38718317422E-01	 7.06814169960E+01	 9.63047792246E-01	-7.81243172534E+00	 9.63047792246E-01	-7.81243172534E+00	 1.38718317422E-01	 7.06814169960E+01
