!--------------------------------------------------
! S-parameter Generated by TDK Corporation
! Copyright(C) 2015 TDK Corporation.
! All Rights Reserved.
!--------------------------------------------------
! TDK P/N: CGJ4J2X7R1C155K125AA (Multilayer Ceramic Chip Capacitors)
! Property: C=1.5uF
! Size(LxWxT): 2x1.25x1.25mm, 0.079x0.049x0.049inches
! Model Type: s2p (Touchstone File Format Version 1.0)
! Frequency: DC=Yes Start=0.00004MHz Stop=3000MHz 396points Log-sweep
! Note: This model was converted from impedance.
! Model Generated on Jun. 23, 2015
! Hash(MD5):
!--------------------------------------------------
! Port Assignments:
!
!  1 ---| |--- 2
!
!--------------------------------------------------
! Applicable Conditions:
!   Temperature = 25 degC
!   DC Bias Voltage = 0 V
!   Small Signal Operation
!--------------------------------------------------
! Terms and conditions regarding TDK Simulation Models
! (1)This simulation model is being provided solely for informational purposes. Please refer to the specifications of the products in terms of detailed characteristics of such products.
! (2)In no event shall TDK Corporation of any of its subsidiaries be liable for any loss or damage arising, directly or indirectly, 
!    From any information contained in this simulation model, including, but not limited to loss or damages arising from any inaccuracies, omissions or errors in connection with such information.
! (3)Any and all copyrights on this simulation model are owned by TDK Corporation.
!    Duplication or redistribution of this simulation model without prior written permission from TDK Corporation is prohibited.
! (4)This simulation model is subject to any modification or change without any prior notice.
! (5)Neither TDK Corporation nor any of its subsidiaries shall make any warranty, express or implied, 
!    Including but not limited to the correctness, implied warranties of merchantability and fitness for a particular purpose with respect to this simulation models.
! (6)The use of this simulation model shall be deemed to have consented to the terms and conditions hereof.
!--------------------------------------------------
# MHz S MA R 50
0.00000000000E+00	 9.99998484851E-01	 0.00000000000E+00	 1.51514921947E-06	 0.00000000000E+00	 1.51514921947E-06	 0.00000000000E+00	 9.99998484851E-01	 0.00000000000E+00
4.00000000000E-05	 9.98478672925E-01	-2.28905255670E+00	 3.99474267782E-02	 8.66733731868E+01	 3.99474267782E-02	 8.66733731868E+01	 9.98478672925E-01	-2.28905255670E+00
4.18839330257E-05	 9.98348682565E-01	-2.40112317101E+00	 4.19023762028E-02	 8.65413984337E+01	 4.19023762028E-02	 8.65413984337E+01	 9.98348682565E-01	-2.40112317101E+00
4.38565961426E-05	 9.98211115676E-01	-2.51746554582E+00	 4.39316503561E-02	 8.64081175953E+01	 4.39316503561E-02	 8.64081175953E+01	 9.98211115676E-01	-2.51746554582E+00
4.59221683893E-05	 9.98075092712E-01	-2.63688848336E+00	 4.60142924941E-02	 8.62846476203E+01	 4.60142924941E-02	 8.62846476203E+01	 9.98075092712E-01	-2.63688848336E+00
4.80850256303E-05	 9.97932517432E-01	-2.75993899955E+00	 4.81599478660E-02	 8.61603091342E+01	 4.81599478660E-02	 8.61603091342E+01	 9.97932517432E-01	-2.75993899955E+00
5.03497498260E-05	 9.97786939328E-01	-2.88687024858E+00	 5.03729207170E-02	 8.60393475764E+01	 5.03729207170E-02	 8.60393475764E+01	 9.97786939328E-01	-2.88687024858E+00
5.27211387394E-05	 9.97628764909E-01	-3.01916887652E+00	 5.26792308702E-02	 8.59114013895E+01	 5.26792308702E-02	 8.59114013895E+01	 9.97628764909E-01	-3.01916887652E+00
5.52042161000E-05	 9.97458562682E-01	-3.15776621849E+00	 5.50950204397E-02	 8.57782287037E+01	 5.50950204397E-02	 8.57782287037E+01	 9.97458562682E-01	-3.15776621849E+00
5.78042422467E-05	 9.97267412892E-01	-3.30359808806E+00	 5.76366687141E-02	 8.56318869648E+01	 5.76366687141E-02	 8.56318869648E+01	 9.97267412892E-01	-3.30359808806E+00
6.05267252716E-05	 9.97061289278E-01	-3.45547390777E+00	 6.02832609630E-02	 8.54793510395E+01	 6.02832609630E-02	 8.54793510395E+01	 9.97061289278E-01	-3.45547390777E+00
6.33774326886E-05	 9.96845390537E-01	-3.61374965807E+00	 6.30408095049E-02	 8.53262307572E+01	 6.30408095049E-02	 8.53262307572E+01	 9.96845390537E-01	-3.61374965807E+00
6.63624036517E-05	 9.96613849280E-01	-3.78000767329E+00	 6.59368473548E-02	 8.51679107173E+01	 6.59368473548E-02	 8.51679107173E+01	 9.96613849280E-01	-3.78000767329E+00
6.94879617494E-05	 9.96355878653E-01	-3.95452856927E+00	 6.89763270363E-02	 8.49961098578E+01	 6.89763270363E-02	 8.49961098578E+01	 9.96355878653E-01	-3.95452856927E+00
7.27607284001E-05	 9.96082723258E-01	-4.13642158867E+00	 7.21434180904E-02	 8.48212152854E+01	 7.21434180904E-02	 8.48212152854E+01	 9.96082723258E-01	-4.13642158867E+00
7.61876368803E-05	 9.95775681053E-01	-4.32605821952E+00	 7.54447760160E-02	 8.46294649386E+01	 7.54447760160E-02	 8.46294649386E+01	 9.95775681053E-01	-4.32605821952E+00
7.97759470121E-05	 9.95440507234E-01	-4.52509008682E+00	 7.89088265641E-02	 8.44275428467E+01	 7.89088265641E-02	 8.44275428467E+01	 9.95440507234E-01	-4.52509008682E+00
8.35332605429E-05	 9.95081642027E-01	-4.73437763982E+00	 8.25502250607E-02	 8.42200132129E+01	 8.25502250607E-02	 8.42200132129E+01	 9.95081642027E-01	-4.73437763982E+00
8.74675372500E-05	 9.94705653950E-01	-4.95317013264E+00	 8.63555793281E-02	 8.40117695556E+01	 8.63555793281E-02	 8.40117695556E+01	 9.94705653950E-01	-4.95317013264E+00
9.15871118026E-05	 9.94294093322E-01	-5.18041301240E+00	 9.03066781753E-02	 8.37909293213E+01	 9.03066781753E-02	 8.37909293213E+01	 9.94294093322E-01	-5.18041301240E+00
9.59007114190E-05	 9.93843624306E-01	-5.41920720484E+00	 9.44571106007E-02	 8.35575980307E+01	 9.44571106007E-02	 8.35575980307E+01	 9.93843624306E-01	-5.41920720484E+00
1.00417474355E-04	 9.93346696523E-01	-5.66953526510E+00	 9.88063586346E-02	 8.33089285192E+01	 9.88063586346E-02	 8.33089285192E+01	 9.93346696523E-01	-5.66953526510E+00
1.05146969262E-04	 9.92796692573E-01	-5.93108498619E+00	 1.03348746174E-01	 8.30431177307E+01	 1.03348746174E-01	 8.30431177307E+01	 9.92796692573E-01	-5.93108498619E+00
1.10099215461E-04	 9.92214580892E-01	-6.20289953744E+00	 1.08066918019E-01	 8.27732973732E+01	 1.08066918019E-01	 8.27732973732E+01	 9.92214580892E-01	-6.20289953744E+00
1.15284704164E-04	 9.91567462219E-01	-6.48784614938E+00	 1.13010654888E-01	 8.24837189588E+01	 1.13010654888E-01	 8.24837189588E+01	 9.91567462219E-01	-6.48784614938E+00
1.20714420702E-04	 9.90876173996E-01	-6.78732536625E+00	 1.18203239710E-01	 8.21871880788E+01	 1.18203239710E-01	 8.21871880788E+01	 9.90876173996E-01	-6.78732536625E+00
1.26399867798E-04	 9.90127903017E-01	-7.10085586945E+00	 1.23635914040E-01	 8.18785444401E+01	 1.23635914040E-01	 8.18785444401E+01	 9.90127903017E-01	-7.10085586945E+00
1.32353089933E-04	 9.89305809794E-01	-7.42519962321E+00	 1.29252356334E-01	 8.15513709988E+01	 1.29252356334E-01	 8.15513709988E+01	 9.89305809794E-01	-7.42519962321E+00
1.38586698862E-04	 9.88422552066E-01	-7.76515678029E+00	 1.35134494643E-01	 8.12139729973E+01	 1.35134494643E-01	 8.12139729973E+01	 9.88422552066E-01	-7.76515678029E+00
1.45113900335E-04	 9.87461940668E-01	-8.12183775686E+00	 1.41300818490E-01	 8.08611686018E+01	 1.41300818490E-01	 8.08611686018E+01	 9.87461940668E-01	-8.12183775686E+00
1.51948522069E-04	 9.86400800924E-01	-8.49454037435E+00	 1.47738564523E-01	 8.04857751558E+01	 1.47738564523E-01	 8.04857751558E+01	 9.86400800924E-01	-8.49454037435E+00
1.59105043042E-04	 9.85273373013E-01	-8.88103436143E+00	 1.54407621627E-01	 8.01030572642E+01	 1.54407621627E-01	 8.01030572642E+01	 9.85273373013E-01	-8.88103436143E+00
1.66598624171E-04	 9.84034866882E-01	-9.28591749399E+00	 1.61386613997E-01	 7.96984751376E+01	 1.61386613997E-01	 7.96984751376E+01	 9.84034866882E-01	-9.28591749399E+00
1.74445140423E-04	 9.82685235531E-01	-9.71027171354E+00	 1.68692554116E-01	 7.92748084725E+01	 1.68692554116E-01	 7.92748084725E+01	 9.82685235531E-01	-9.71027171354E+00
1.82661214454E-04	 9.81207260599E-01	-1.01538218613E+01	 1.76319257276E-01	 7.88287722694E+01	 1.76319257276E-01	 7.88287722694E+01	 9.81207260599E-01	-1.01538218613E+01
1.91264251815E-04	 9.79636119694E-01	-1.06123527080E+01	 1.84192106179E-01	 7.83736621098E+01	 1.84192106179E-01	 7.83736621098E+01	 9.79636119694E-01	-1.06123527080E+01
2.00272477830E-04	 9.77897341457E-01	-1.10920423922E+01	 1.92416108799E-01	 7.78889189109E+01	 1.92416108799E-01	 7.78889189109E+01	 9.77897341457E-01	-1.10920423922E+01
2.09704976209E-04	 9.76014653838E-01	-1.15939349373E+01	 2.01006143338E-01	 7.73850156313E+01	 2.01006143338E-01	 7.73850156313E+01	 9.76014653838E-01	-1.15939349373E+01
2.19581729467E-04	 9.73978472159E-01	-1.21190695486E+01	 2.09977203429E-01	 7.68617350248E+01	 2.09977203429E-01	 7.68617350248E+01	 9.73978472159E-01	-1.21190695486E+01
2.29923661267E-04	 9.71764670044E-01	-1.26619211223E+01	 2.19232786867E-01	 7.63146509952E+01	 2.19232786867E-01	 7.63146509952E+01	 9.71764670044E-01	-1.26619211223E+01
2.40752680738E-04	 9.69382198753E-01	-1.32284941906E+01	 2.28871442661E-01	 7.57493063126E+01	 2.28871442661E-01	 7.57493063126E+01	 9.69382198753E-01	-1.32284941906E+01
2.52091728895E-04	 9.66769103342E-01	-1.38202844491E+01	 2.38915605292E-01	 7.51530881293E+01	 2.38915605292E-01	 7.51530881293E+01	 9.66769103342E-01	-1.38202844491E+01
2.63964827234E-04	 9.63921870108E-01	-1.44373181190E+01	 2.49361286817E-01	 7.45288651069E+01	 2.49361286817E-01	 7.45288651069E+01	 9.63921870108E-01	-1.44373181190E+01
2.76397128626E-04	 9.60886634919E-01	-1.50745452826E+01	 2.60118048250E-01	 7.38897768977E+01	 2.60118048250E-01	 7.38897768977E+01	 9.60886634919E-01	-1.50745452826E+01
2.89414970596E-04	 9.57618486333E-01	-1.57372877342E+01	 2.71271105551E-01	 7.32283600283E+01	 2.71271105551E-01	 7.32283600283E+01	 9.57618486333E-01	-1.57372877342E+01
3.03045931128E-04	 9.54079493365E-01	-1.64280560186E+01	 2.82857081086E-01	 7.25396151805E+01	 2.82857081086E-01	 7.25396151805E+01	 9.54079493365E-01	-1.64280560186E+01
3.17318887077E-04	 9.50248866639E-01	-1.71476744468E+01	 2.94883133510E-01	 7.18226448626E+01	 2.94883133510E-01	 7.18226448626E+01	 9.50248866639E-01	-1.71476744468E+01
3.32264075353E-04	 9.46114888493E-01	-1.78925123335E+01	 3.07281835286E-01	 7.10782337464E+01	 3.07281835286E-01	 7.10782337464E+01	 9.46114888493E-01	-1.78925123335E+01
3.47913156973E-04	 9.41685809258E-01	-1.86621398533E+01	 3.20038428002E-01	 7.03108805588E+01	 3.20038428002E-01	 7.03108805588E+01	 9.41685809258E-01	-1.86621398533E+01
3.64299284136E-04	 9.36860982601E-01	-1.94614496398E+01	 3.33226655353E-01	 6.95059993712E+01	 3.33226655353E-01	 6.95059993712E+01	 9.36860982601E-01	-1.94614496398E+01
3.81457170452E-04	 9.31689562225E-01	-2.02933166834E+01	 3.46882374976E-01	 6.86759723377E+01	 3.46882374976E-01	 6.86759723377E+01	 9.31689562225E-01	-2.02933166834E+01
3.99423164484E-04	 9.26095579935E-01	-2.11491246506E+01	 3.60856009231E-01	 6.78109921278E+01	 3.60856009231E-01	 6.78109921278E+01	 9.26095579935E-01	-2.11491246506E+01
4.18235326755E-04	 9.20219832841E-01	-2.20343040645E+01	 3.75222180167E-01	 6.69365196491E+01	 3.75222180167E-01	 6.69365196491E+01	 9.20219832841E-01	-2.20343040645E+01
4.37933510370E-04	 9.13847750790E-01	-2.29477215980E+01	 3.89954140285E-01	 6.60217716014E+01	 3.89954140285E-01	 6.60217716014E+01	 9.13847750790E-01	-2.29477215980E+01
4.58559445451E-04	 9.07006315408E-01	-2.38939734644E+01	 4.05111022474E-01	 6.50748943051E+01	 4.05111022474E-01	 6.50748943051E+01	 9.07006315408E-01	-2.38939734644E+01
4.80156827539E-04	 8.99722087720E-01	-2.48707715648E+01	 4.20640567801E-01	 6.41026083576E+01	 4.20640567801E-01	 6.41026083576E+01	 8.99722087720E-01	-2.48707715648E+01
5.02771410163E-04	 8.92009784504E-01	-2.58683487031E+01	 4.36374311244E-01	 6.31088839283E+01	 4.36374311244E-01	 6.31088839283E+01	 8.92009784504E-01	-2.58683487031E+01
5.26451101762E-04	 8.83741676136E-01	-2.68935886918E+01	 4.52407549582E-01	 6.20797006769E+01	 4.52407549582E-01	 6.20797006769E+01	 8.83741676136E-01	-2.68935886918E+01
5.51246067188E-04	 8.74926500111E-01	-2.79520860779E+01	 4.68808529414E-01	 6.10196110160E+01	 4.68808529414E-01	 6.10196110160E+01	 8.74926500111E-01	-2.79520860779E+01
5.77208833970E-04	 8.65549293283E-01	-2.90395026899E+01	 4.85491117246E-01	 5.99294583545E+01	 4.85491117246E-01	 5.99294583545E+01	 8.65549293283E-01	-2.90395026899E+01
6.04394403597E-04	 8.55783944927E-01	-3.01446502597E+01	 5.02265010753E-01	 5.88313155027E+01	 5.02265010753E-01	 5.88313155027E+01	 8.55783944927E-01	-3.01446502597E+01
6.32860368034E-04	 8.45397619194E-01	-3.12745747240E+01	 5.19223035907E-01	 5.77000438460E+01	 5.19223035907E-01	 5.77000438460E+01	 8.45397619194E-01	-3.12745747240E+01
6.62667031734E-04	 8.34455193516E-01	-3.24337205480E+01	 5.36408766050E-01	 5.65453824506E+01	 5.36408766050E-01	 5.65453824506E+01	 8.34455193516E-01	-3.24337205480E+01
6.93877539388E-04	 8.22882802919E-01	-3.36196656165E+01	 5.53764981920E-01	 5.53613023215E+01	 5.53764981920E-01	 5.53613023215E+01	 8.22882802919E-01	-3.36196656165E+01
7.26558009694E-04	 8.10917786706E-01	-3.48082463290E+01	 5.70921965052E-01	 5.41731535598E+01	 5.70921965052E-01	 5.41731535598E+01	 8.10917786706E-01	-3.48082463290E+01
7.60777675433E-04	 7.98325889878E-01	-3.60222446323E+01	 5.88192366953E-01	 5.29585170055E+01	 5.88192366953E-01	 5.29585170055E+01	 7.98325889878E-01	-3.60222446323E+01
7.96609030133E-04	 7.85187343006E-01	-3.72550995425E+01	 6.05460465518E-01	 5.17265351913E+01	 6.05460465518E-01	 5.17265351913E+01	 7.85187343006E-01	-3.72550995425E+01
8.34127981644E-04	 7.71433082703E-01	-3.85048893004E+01	 6.22680752473E-01	 5.04716734958E+01	 6.22680752473E-01	 5.04716734958E+01	 7.71433082703E-01	-3.85048893004E+01
8.73414012952E-04	 7.57371614060E-01	-3.97601613988E+01	 6.39676168111E-01	 4.92225567080E+01	 6.39676168111E-01	 4.92225567080E+01	 7.57371614060E-01	-3.97601613988E+01
9.14550350555E-04	 7.42725790739E-01	-4.10181848541E+01	 6.56404161609E-01	 4.79539053951E+01	 6.56404161609E-01	 4.79539053951E+01	 7.42725790739E-01	-4.10181848541E+01
9.57624140782E-04	 7.27669375139E-01	-4.23001398287E+01	 6.73120580901E-01	 4.66817691527E+01	 6.73120580901E-01	 4.66817691527E+01	 7.27669375139E-01	-4.23001398287E+01
1.00272663441E-03	 7.12129352590E-01	-4.35828717064E+01	 6.89511827544E-01	 4.53992603306E+01	 6.89511827544E-01	 4.53992603306E+01	 7.12129352590E-01	-4.35828717064E+01
1.04995337997E-03	 6.96259162397E-01	-4.48646785834E+01	 7.05545779581E-01	 4.41188969481E+01	 7.05545779581E-01	 4.41188969481E+01	 6.96259162397E-01	-4.48646785834E+01
1.09940442617E-03	 6.80118175173E-01	-4.61355898353E+01	 7.21095938789E-01	 4.28444569156E+01	 7.21095938789E-01	 4.28444569156E+01	 6.80118175173E-01	-4.61355898353E+01
1.15118453384E-03	 6.63630845234E-01	-4.74150537073E+01	 7.36390574416E-01	 4.15693893515E+01	 7.36390574416E-01	 4.15693893515E+01	 6.63630845234E-01	-4.74150537073E+01
1.20540339789E-03	 6.46880106643E-01	-4.86868543628E+01	 7.51230321427E-01	 4.02991760561E+01	 7.51230321427E-01	 4.02991760561E+01	 6.46880106643E-01	-4.86868543628E+01
1.26217587966E-03	 6.29957653337E-01	-4.99508833605E+01	 7.65611926050E-01	 3.90397876532E+01	 7.65611926050E-01	 3.90397876532E+01	 6.29957653337E-01	-4.99508833605E+01
1.32162225026E-03	 6.12932472601E-01	-5.11956677822E+01	 7.79411531144E-01	 3.77949465035E+01	 7.79411531144E-01	 3.77949465035E+01	 6.12932472601E-01	-5.11956677822E+01
1.38386844538E-03	 5.95761508133E-01	-5.24375597314E+01	 7.92810681007E-01	 3.65604386745E+01	 7.92810681007E-01	 3.65604386745E+01	 5.95761508133E-01	-5.24375597314E+01
1.44904633206E-03	 5.78419464843E-01	-5.36647994927E+01	 8.05687609604E-01	 3.53332411203E+01	 8.05687609604E-01	 3.53332411203E+01	 5.78419464843E-01	-5.36647994927E+01
1.51729398808E-03	 5.61150360821E-01	-5.48708456821E+01	 8.17981528384E-01	 3.41294781850E+01	 8.17981528384E-01	 3.41294781850E+01	 5.61150360821E-01	-5.48708456821E+01
1.58875599443E-03	 5.44022079571E-01	-5.60505074053E+01	 8.29655859018E-01	 3.29522345540E+01	 8.29655859018E-01	 3.29522345540E+01	 5.44022079571E-01	-5.60505074053E+01
1.66358374162E-03	 5.26891115842E-01	-5.72117734166E+01	 8.40805439117E-01	 3.17902520594E+01	 8.40805439117E-01	 3.17902520594E+01	 5.26891115842E-01	-5.72117734166E+01
1.74193575042E-03	 5.09794907486E-01	-5.83573238607E+01	 8.51465487093E-01	 3.06450228658E+01	 8.51465487093E-01	 3.06450228658E+01	 5.09794907486E-01	-5.83573238607E+01
1.82397800764E-03	 4.92811232935E-01	-5.94822002757E+01	 8.61601934872E-01	 2.95206093829E+01	 8.61601934872E-01	 2.95206093829E+01	 4.92811232935E-01	-5.94822002757E+01
1.90988431781E-03	 4.76275115607E-01	-6.05675981990E+01	 8.71067314988E-01	 2.84377288056E+01	 8.71067314988E-01	 2.84377288056E+01	 4.76275115607E-01	-6.05675981990E+01
1.99983667135E-03	 4.59880439677E-01	-6.16365025745E+01	 8.80082390991E-01	 2.73749766431E+01	 8.80082390991E-01	 2.73749766431E+01	 4.59880439677E-01	-6.16365025745E+01
2.09402563013E-03	 4.43662953474E-01	-6.26798789484E+01	 8.88587816472E-01	 2.63336225051E+01	 8.88587816472E-01	 2.63336225051E+01	 4.43662953474E-01	-6.26798789484E+01
2.19265073117E-03	 4.27710443122E-01	-6.36958014718E+01	 8.96586682037E-01	 2.53183334666E+01	 8.96586682037E-01	 2.53183334666E+01	 4.27710443122E-01	-6.36958014718E+01
2.29592090932E-03	 4.12247402120E-01	-6.46708539420E+01	 9.03999137972E-01	 2.43422457307E+01	 9.03999137972E-01	 2.43422457307E+01	 4.12247402120E-01	-6.46708539420E+01
2.40405493996E-03	 3.97080406275E-01	-6.56246873350E+01	 9.10995692333E-01	 2.33921375156E+01	 9.10995692333E-01	 2.33921375156E+01	 3.97080406275E-01	-6.56246873350E+01
2.51728190239E-03	 3.82203417763E-01	-6.65552634874E+01	 9.17577910818E-01	 2.24667825059E+01	 9.17577910818E-01	 2.24667825059E+01	 3.82203417763E-01	-6.65552634874E+01
2.63584166516E-03	 3.67613670248E-01	-6.74592735069E+01	 9.23741161058E-01	 2.15652388034E+01	 9.23741161058E-01	 2.15652388034E+01	 3.67613670248E-01	-6.74592735069E+01
2.75998539425E-03	 3.53581300508E-01	-6.83247333197E+01	 9.29425798450E-01	 2.07034050689E+01	 9.29425798450E-01	 2.07034050689E+01	 3.53581300508E-01	-6.83247333197E+01
2.88997608512E-03	 3.39885254134E-01	-6.91625813858E+01	 9.34727654282E-01	 1.98669128679E+01	 9.34727654282E-01	 1.98669128679E+01	 3.39885254134E-01	-6.91625813858E+01
3.02608911988E-03	 3.26544816659E-01	-6.99782665625E+01	 9.39696192037E-01	 1.90563840291E+01	 9.39696192037E-01	 1.90563840291E+01	 3.26544816659E-01	-6.99782665625E+01
3.16861285067E-03	 3.13601192954E-01	-7.07711207410E+01	 9.44341696389E-01	 1.82737606340E+01	 9.44341696389E-01	 1.82737606340E+01	 3.13601192954E-01	-7.07711207410E+01
3.31784921055E-03	 3.01134114993E-01	-7.15220695197E+01	 9.48577488990E-01	 1.75232216697E+01	 9.48577488990E-01	 1.75232216697E+01	 3.01134114993E-01	-7.15220695197E+01
3.47411435310E-03	 2.89019983652E-01	-7.22489360751E+01	 9.52522219627E-01	 1.67968943887E+01	 9.52522219627E-01	 1.67968943887E+01	 2.89019983652E-01	-7.22489360751E+01
3.63773932222E-03	 2.77295231079E-01	-7.29507987219E+01	 9.56185502560E-01	 1.60965560949E+01	 9.56185502560E-01	 1.60965560949E+01	 2.77295231079E-01	-7.29507987219E+01
3.80907075343E-03	 2.65900645574E-01	-7.36375096928E+01	 9.59628898224E-01	 1.54183304683E+01	 9.59628898224E-01	 1.54183304683E+01	 2.65900645574E-01	-7.36375096928E+01
3.98847160817E-03	 2.54996261317E-01	-7.42905066806E+01	 9.62775956897E-01	 1.47713381814E+01	 9.62775956897E-01	 1.47713381814E+01	 2.54996261317E-01	-7.42905066806E+01
4.17632194279E-03	 2.44494233382E-01	-7.49104227279E+01	 9.65649839771E-01	 1.41500040206E+01	 9.65649839771E-01	 1.41500040206E+01	 2.44494233382E-01	-7.49104227279E+01
4.37301971364E-03	 2.34345113264E-01	-7.55155525784E+01	 9.68344022685E-01	 1.35511904528E+01	 9.68344022685E-01	 1.35511904528E+01	 2.34345113264E-01	-7.55155525784E+01
4.57898162016E-03	 2.24527638399E-01	-7.60983775511E+01	 9.70837085599E-01	 1.29733706770E+01	 9.70837085599E-01	 1.29733706770E+01	 2.24527638399E-01	-7.60983775511E+01
4.79464398762E-03	 2.15114860848E-01	-7.66524597976E+01	 9.73114999233E-01	 1.24206144986E+01	 9.73114999233E-01	 1.24206144986E+01	 2.15114860848E-01	-7.66524597976E+01
5.02046369149E-03	 2.06070604939E-01	-7.71757878584E+01	 9.75185111302E-01	 1.18905765397E+01	 9.75185111302E-01	 1.18905765397E+01	 2.06070604939E-01	-7.71757878584E+01
5.25691912531E-03	 1.97370235322E-01	-7.76971542890E+01	 9.77161265813E-01	 1.13817288667E+01	 9.77161265813E-01	 1.13817288667E+01	 1.97370235322E-01	-7.76971542890E+01
5.50451121415E-03	 1.88963356335E-01	-7.81878520353E+01	 9.78950558357E-01	 1.08908677886E+01	 9.78950558357E-01	 1.08908677886E+01	 1.88963356335E-01	-7.81878520353E+01
5.76376447582E-03	 1.80917171172E-01	-7.86699325009E+01	 9.80634889754E-01	 1.04218629112E+01	 9.80634889754E-01	 1.04218629112E+01	 1.80917171172E-01	-7.86699325009E+01
6.03522813203E-03	 1.73230708383E-01	-7.91220993490E+01	 9.82153669036E-01	 9.97445989738E+00	 9.82153669036E-01	 9.97445989738E+00	 1.73230708383E-01	-7.91220993490E+01
6.31947727192E-03	 1.65819138658E-01	-7.95517750737E+01	 9.83541763655E-01	 9.54362247357E+00	 9.83541763655E-01	 9.54362247357E+00	 1.65819138658E-01	-7.95517750737E+01
6.61711407037E-03	 1.58677856315E-01	-7.99712420603E+01	 9.84841896136E-01	 9.12902729328E+00	 9.84841896136E-01	 9.12902729328E+00	 1.58677856315E-01	-7.99712420603E+01
6.92876906367E-03	 1.51831948670E-01	-8.03709980621E+01	 9.86032323859E-01	 8.73202709901E+00	 9.86032323859E-01	 8.73202709901E+00	 1.51831948670E-01	-8.03709980621E+01
7.25510248534E-03	 1.45322026551E-01	-8.07445877507E+01	 9.87103096517E-01	 8.35488804356E+00	 9.87103096517E-01	 8.35488804356E+00	 1.45322026551E-01	-8.07445877507E+01
7.59680566477E-03	 1.39059003354E-01	-8.11159865225E+01	 9.88122628675E-01	 7.99242438873E+00	 9.88122628675E-01	 7.99242438873E+00	 1.39059003354E-01	-8.11159865225E+01
7.95460249181E-03	 1.33027205536E-01	-8.14688734851E+01	 9.89054067400E-01	 7.64363564119E+00	 9.89054067400E-01	 7.64363564119E+00	 1.33027205536E-01	-8.14688734851E+01
8.32925095033E-03	 1.27234477936E-01	-8.18084816645E+01	 9.89914774920E-01	 7.30894048458E+00	 9.89914774920E-01	 7.30894048458E+00	 1.27234477936E-01	-8.18084816645E+01
8.72154472395E-03	 1.21729270690E-01	-8.21198235493E+01	 9.90676234964E-01	 6.99106819673E+00	 9.90676234964E-01	 6.99106819673E+00	 1.21729270690E-01	-8.21198235493E+01
9.13231487747E-03	 1.16447378252E-01	-8.24335439624E+01	 9.91409768186E-01	 6.68632209431E+00	 9.91409768186E-01	 6.68632209431E+00	 1.16447378252E-01	-8.24335439624E+01
9.56243161745E-03	 1.11353378596E-01	-8.27243990116E+01	 9.92066278012E-01	 6.39257536331E+00	 9.92066278012E-01	 6.39257536331E+00	 1.11353378596E-01	-8.27243990116E+01
1.00128061357E-02	 1.06461508796E-01	-8.30176865595E+01	 9.92698596126E-01	 6.11066698593E+00	 9.92698596126E-01	 6.11066698593E+00	 1.06461508796E-01	-8.30176865595E+01
1.04843925397E-02	 1.01849253546E-01	-8.32826313242E+01	 9.93250365717E-01	 5.84498874585E+00	 9.93250365717E-01	 5.84498874585E+00	 1.01849253546E-01	-8.32826313242E+01
1.09781898737E-02	 9.73927713432E-02	-8.35387526808E+01	 9.93763506148E-01	 5.58840371602E+00	 9.93763506148E-01	 5.58840371602E+00	 9.73927713432E-02	-8.35387526808E+01
1.14952442353E-02	 9.31188450400E-02	-8.37896824160E+01	 9.94245557368E-01	 5.34244285867E+00	 9.94245557368E-01	 5.34244285867E+00	 9.31188450400E-02	-8.37896824160E+01
1.20366509917E-02	 8.90274482739E-02	-8.40275595839E+01	 9.94685508183E-01	 5.10707527902E+00	 9.94685508183E-01	 5.10707527902E+00	 8.90274482739E-02	-8.40275595839E+01
1.26035570997E-02	 8.51281876083E-02	-8.42516803526E+01	 9.95084981409E-01	 4.88283771599E+00	 9.95084981409E-01	 4.88283771599E+00	 8.51281876083E-02	-8.42516803526E+01
1.31971635363E-02	 8.13976546469E-02	-8.44652443145E+01	 9.95451678860E-01	 4.66837253569E+00	 9.95451678860E-01	 4.66837253569E+00	 8.13976546469E-02	-8.44652443145E+01
1.38187278421E-02	 7.78206345221E-02	-8.46725512235E+01	 9.95793720023E-01	 4.46279741913E+00	 9.95793720023E-01	 4.46279741913E+00	 7.78206345221E-02	-8.46725512235E+01
1.44695667859E-02	 7.43818044605E-02	-8.48673763273E+01	 9.96104436956E-01	 4.26521336094E+00	 9.96104436956E-01	 4.26521336094E+00	 7.43818044605E-02	-8.48673763273E+01
1.51510591543E-02	 7.11073161017E-02	-8.50540157483E+01	 9.96390986022E-01	 4.07712062882E+00	 9.96390986022E-01	 4.07712062882E+00	 7.11073161017E-02	-8.50540157483E+01
1.58646486722E-02	 6.79780771338E-02	-8.52315373245E+01	 9.96653939352E-01	 3.89741174655E+00	 9.96653939352E-01	 3.89741174655E+00	 6.79780771338E-02	-8.52315373245E+01
1.66118470616E-02	 6.49820503976E-02	-8.54113195849E+01	 9.96907859091E-01	 3.72539902453E+00	 9.96907859091E-01	 3.72539902453E+00	 6.49820503976E-02	-8.54113195849E+01
1.73942372440E-02	 6.21007376812E-02	-8.55725719469E+01	 9.97130184579E-01	 3.55999257437E+00	 9.97130184579E-01	 3.55999257437E+00	 6.21007376812E-02	-8.55725719469E+01
1.82134766941E-02	 5.93596773228E-02	-8.57323536301E+01	 9.97340962799E-01	 3.40267122616E+00	 9.97340962799E-01	 3.40267122616E+00	 5.93596773228E-02	-8.57323536301E+01
1.90713009505E-02	 5.67481135599E-02	-8.58780097148E+01	 9.97528049787E-01	 3.25280032612E+00	 9.97528049787E-01	 3.25280032612E+00	 5.67481135599E-02	-8.58780097148E+01
1.99695272931E-02	 5.42424770039E-02	-8.60248510598E+01	 9.97708202853E-01	 3.10903543629E+00	 9.97708202853E-01	 3.10903543629E+00	 5.42424770039E-02	-8.60248510598E+01
2.09100585925E-02	 5.18348622941E-02	-8.61622174123E+01	 9.97871757672E-01	 2.97091003409E+00	 9.97871757672E-01	 2.97091003409E+00	 5.18348622941E-02	-8.61622174123E+01
2.18948873413E-02	 4.95405447264E-02	-8.62925050993E+01	 9.98021743435E-01	 2.83930020639E+00	 9.98021743435E-01	 2.83930020639E+00	 4.95405447264E-02	-8.62925050993E+01
2.29260998752E-02	 4.73543827405E-02	-8.64106480205E+01	 9.98154893446E-01	 2.71390426570E+00	 9.98154893446E-01	 2.71390426570E+00	 4.73543827405E-02	-8.64106480205E+01
2.40058807929E-02	 4.52578646851E-02	-8.65303193841E+01	 9.98283642634E-01	 2.59366728911E+00	 9.98283642634E-01	 2.59366728911E+00	 4.52578646851E-02	-8.65303193841E+01
2.51365175838E-02	 4.32471304332E-02	-8.66378001646E+01	 9.98397524790E-01	 2.47835601309E+00	 9.98397524790E-01	 2.47835601309E+00	 4.32471304332E-02	-8.66378001646E+01
2.63204054745E-02	 4.13278306085E-02	-8.67519432178E+01	 9.98511296154E-01	 2.36830548463E+00	 9.98511296154E-01	 2.36830548463E+00	 4.13278306085E-02	-8.67519432178E+01
2.75600525026E-02	 3.95053615527E-02	-8.68530427478E+01	 9.98610639714E-01	 2.26381056934E+00	 9.98610639714E-01	 2.26381056934E+00	 3.95053615527E-02	-8.68530427478E+01
2.88580848301E-02	 3.77552455086E-02	-8.69490554356E+01	 9.98702407232E-01	 2.16347080229E+00	 9.98702407232E-01	 2.16347080229E+00	 3.77552455086E-02	-8.69490554356E+01
3.02172523068E-02	 3.60770361834E-02	-8.70361100333E+01	 9.98784617873E-01	 2.06725730322E+00	 9.98784617873E-01	 2.06725730322E+00	 3.60770361834E-02	-8.70361100333E+01
3.16404342960E-02	 3.44697542360E-02	-8.71236091143E+01	 9.98863695628E-01	 1.97511826403E+00	 9.98863695628E-01	 1.97511826403E+00	 3.44697542360E-02	-8.71236091143E+01
3.31306457740E-02	 3.29483889526E-02	-8.72073828092E+01	 9.98936952404E-01	 1.88790989714E+00	 9.98936952404E-01	 1.88790989714E+00	 3.29483889526E-02	-8.72073828092E+01
3.46910437174E-02	 3.14898340006E-02	-8.72839831367E+01	 9.99003140587E-01	 1.80430437348E+00	 9.99003140587E-01	 1.80430437348E+00	 3.14898340006E-02	-8.72839831367E+01
3.63249337913E-02	 3.00913898408E-02	-8.73580403298E+01	 9.99065259735E-01	 1.72414863705E+00	 9.99065259735E-01	 1.72414863705E+00	 3.00913898408E-02	-8.73580403298E+01
3.80357773520E-02	 2.87481058925E-02	-8.74350560007E+01	 9.99126316601E-01	 1.64716070151E+00	 9.99126316601E-01	 1.64716070151E+00	 2.87481058925E-02	-8.74350560007E+01
3.98271987798E-02	 2.74759994919E-02	-8.75020067067E+01	 9.99179603878E-01	 1.57425228132E+00	 9.99179603878E-01	 1.57425228132E+00	 2.74759994919E-02	-8.75020067067E+01
4.17029931574E-02	 2.62581417452E-02	-8.75659579988E+01	 9.99229283887E-01	 1.50445556525E+00	 9.99229283887E-01	 1.50445556525E+00	 2.62581417452E-02	-8.75659579988E+01
4.36671343094E-02	 2.50895045680E-02	-8.76227704563E+01	 9.99273800925E-01	 1.43748016547E+00	 9.99273800925E-01	 1.43748016547E+00	 2.50895045680E-02	-8.76227704563E+01
4.57237832210E-02	 2.39716050634E-02	-8.76740100789E+01	 9.99314195386E-01	 1.37341350266E+00	 9.99314195386E-01	 1.37341350266E+00	 2.39716050634E-02	-8.76740100789E+01
4.78772968527E-02	 2.29085955244E-02	-8.77330042993E+01	 9.99356017158E-01	 1.31249849249E+00	 9.99356017158E-01	 1.31249849249E+00	 2.29085955244E-02	-8.77330042993E+01
5.01322373708E-02	 2.18940091634E-02	-8.77854495320E+01	 9.99393470899E-01	 1.25435837101E+00	 9.99393470899E-01	 1.25435837101E+00	 2.18940091634E-02	-8.77854495320E+01
5.24933818117E-02	 2.09178012034E-02	-8.78374083800E+01	 9.99429273103E-01	 1.19841941496E+00	 9.99429273103E-01	 1.19841941496E+00	 2.09178012034E-02	-8.78374083800E+01
5.49657322024E-02	 1.99839627804E-02	-8.78776582687E+01	 9.99459459589E-01	 1.14490630892E+00	 9.99459459589E-01	 1.14490630892E+00	 1.99839627804E-02	-8.78776582687E+01
5.75545261569E-02	 1.90965532367E-02	-8.79222500533E+01	 9.99489851477E-01	 1.09405713340E+00	 9.99489851477E-01	 1.09405713340E+00	 1.90965532367E-02	-8.79222500533E+01
6.02652479720E-02	 1.82494563652E-02	-8.79676247100E+01	 9.99519203334E-01	 1.04551975663E+00	 9.99519203334E-01	 1.04551975663E+00	 1.82494563652E-02	-8.79676247100E+01
6.31036402460E-02	 1.74365723315E-02	-8.80003401269E+01	 9.99543488674E-01	 9.98940233319E-01	 9.99543488674E-01	 9.98940233319E-01	 1.74365723315E-02	-8.80003401269E+01
6.60757160435E-02	 1.66598055405E-02	-8.80399084256E+01	 9.99568859974E-01	 9.54433654965E-01	 9.99568859974E-01	 9.54433654965E-01	 1.66598055405E-02	-8.80399084256E+01
6.91877716349E-02	 1.59196878836E-02	-8.80690929854E+01	 9.99590231439E-01	 9.12025223352E-01	 9.99590231439E-01	 9.12025223352E-01	 1.59196878836E-02	-8.80690929854E+01
7.24463998338E-02	 1.52119830982E-02	-8.81004497528E+01	 9.99611390036E-01	 8.71475727265E-01	 9.99611390036E-01	 8.71475727265E-01	 1.52119830982E-02	-8.81004497528E+01
7.58585039649E-02	 1.45356450044E-02	-8.81294859805E+01	 9.99631118941E-01	 8.32723815030E-01	 9.99631118941E-01	 8.32723815030E-01	 1.45356450044E-02	-8.81294859805E+01
7.94313124874E-02	 1.38862210357E-02	-8.81627380517E+01	 9.99651149709E-01	 7.95515912568E-01	 9.99651149709E-01	 7.95515912568E-01	 1.38862210357E-02	-8.81627380517E+01
8.31723943092E-02	 1.32680545653E-02	-8.81828959938E+01	 9.99667246785E-01	 7.60096464310E-01	 9.99667246785E-01	 7.60096464310E-01	 1.32680545653E-02	-8.81828959938E+01
8.70896748209E-02	 1.26801428786E-02	-8.82030633540E+01	 9.99682727385E-01	 7.26411320999E-01	 9.99682727385E-01	 7.26411320999E-01	 1.26801428786E-02	-8.82030633540E+01
9.11914526857E-02	 1.21161186461E-02	-8.82171059325E+01	 9.99696393151E-01	 6.94094098033E-01	 9.99696393151E-01	 6.94094098033E-01	 1.21161186461E-02	-8.82171059325E+01
9.54864174202E-02	 1.15768204909E-02	-8.82492117521E+01	 9.99713272200E-01	 6.63198267297E-01	 9.99713272200E-01	 6.63198267297E-01	 1.15768204909E-02	-8.82492117521E+01
9.99836678023E-02	 1.10590684103E-02	-8.82694837965E+01	 9.99727145738E-01	 6.33534723016E-01	 9.99727145738E-01	 6.33534723016E-01	 1.10590684103E-02	-8.82694837965E+01
1.04692731147E-01	 1.05697804533E-02	-8.82750698798E+01	 9.99737663041E-01	 6.05499497856E-01	 9.99737663041E-01	 6.05499497856E-01	 1.05697804533E-02	-8.82750698798E+01
1.09623583491E-01	 1.01002513681E-02	-8.82924750749E+01	 9.99750013843E-01	 5.78599279411E-01	 9.99750013843E-01	 5.78599279411E-01	 1.01002513681E-02	-8.82924750749E+01
1.14786670725E-01	 9.64939732509E-03	-8.83018031553E+01	 9.99760568937E-01	 5.52767840103E-01	 9.99760568937E-01	 5.52767840103E-01	 9.64939732509E-03	-8.83018031553E+01
1.20192930722E-01	 9.21776838607E-03	-8.83169940494E+01	 9.99771733826E-01	 5.28039400475E-01	 9.99771733826E-01	 5.28039400475E-01	 9.21776838607E-03	-8.83169940494E+01
1.25853816513E-01	 8.81001357535E-03	-8.83145820161E+01	 9.99779665090E-01	 5.04675940003E-01	 9.99779665090E-01	 5.04675940003E-01	 8.81001357535E-03	-8.83145820161E+01
1.31781320547E-01	 8.41811836275E-03	-8.83315634567E+01	 9.99790311842E-01	 4.82224982308E-01	 9.99790311842E-01	 4.82224982308E-01	 8.41811836275E-03	-8.83315634567E+01
1.37988000096E-01	 8.04171971241E-03	-8.83380960741E+01	 9.99799091480E-01	 4.60660301462E-01	 9.99799091480E-01	 4.60660301462E-01	 8.04171971241E-03	-8.83380960741E+01
1.44487003859E-01	 7.68093401140E-03	-8.83362397578E+01	 9.99806471305E-01	 4.39989046417E-01	 9.99806471305E-01	 4.39989046417E-01	 7.68093401140E-03	-8.83362397578E+01
1.51292099818E-01	 7.34228730512E-03	-8.83480000001E+01	 9.99815267870E-01	 4.20588696097E-01	 9.99815267870E-01	 4.20588696097E-01	 7.34228730512E-03	-8.83480000001E+01
1.58417704402E-01	 7.01427580145E-03	-8.83466409532E+01	 9.99822204452E-01	 4.01795815063E-01	 9.99822204452E-01	 4.01795815063E-01	 7.01427580145E-03	-8.83466409532E+01
1.65878913032E-01	 6.70210354124E-03	-8.83379879607E+01	 9.99828059757E-01	 3.83909582415E-01	 9.99828059757E-01	 3.83909582415E-01	 6.70210354124E-03	-8.83379879607E+01
1.73691532095E-01	 6.40119267641E-03	-8.83540278251E+01	 9.99836608459E-01	 3.66672408409E-01	 9.99836608459E-01	 3.66672408409E-01	 6.40119267641E-03	-8.83540278251E+01
1.81872112435E-01	 6.11670770254E-03	-8.83326630397E+01	 9.99840720120E-01	 3.50371144275E-01	 9.99840720120E-01	 3.50371144275E-01	 6.11670770254E-03	-8.83326630397E+01
1.90437984412E-01	 5.84437894564E-03	-8.83373407569E+01	 9.99847493235E-01	 3.34770225285E-01	 9.99847493235E-01	 3.34770225285E-01	 5.84437894564E-03	-8.83373407569E+01
1.99407294617E-01	 5.58400221877E-03	-8.83309353727E+01	 9.99852936988E-01	 3.19852719286E-01	 9.99852936988E-01	 3.19852719286E-01	 5.58400221877E-03	-8.83309353727E+01
2.08799044314E-01	 5.33268300812E-03	-8.83179549934E+01	 9.99857678346E-01	 3.05453494242E-01	 9.99857678346E-01	 3.05453494242E-01	 5.33268300812E-03	-8.83179549934E+01
2.18633129697E-01	 5.09588874495E-03	-8.83089922056E+01	 9.99862598139E-01	 2.91887133049E-01	 9.99862598139E-01	 2.91887133049E-01	 5.09588874495E-03	-8.83089922056E+01
2.28930384036E-01	 4.86892847432E-03	-8.82931916136E+01	 9.99866823231E-01	 2.78883523407E-01	 9.99866823231E-01	 2.78883523407E-01	 4.86892847432E-03	-8.82931916136E+01
2.39712621813E-01	 4.65050133019E-03	-8.82650040606E+01	 9.99870003000E-01	 2.66367530301E-01	 9.99870003000E-01	 2.66367530301E-01	 4.65050133019E-03	-8.82650040606E+01
2.51002684936E-01	 4.44085710905E-03	-8.82595108259E+01	 9.99874972436E-01	 2.54357618936E-01	 9.99874972436E-01	 2.54357618936E-01	 4.44085710905E-03	-8.82595108259E+01
2.62824491128E-01	 4.24253941462E-03	-8.82606639235E+01	 9.99880220809E-01	 2.42997440154E-01	 9.99880220809E-01	 2.42997440154E-01	 4.24253941462E-03	-8.82606639235E+01
2.75203084598E-01	 4.05264256655E-03	-8.82349733986E+01	 9.99883381116E-01	 2.32116851411E-01	 9.99883381116E-01	 2.32116851411E-01	 4.05264256655E-03	-8.82349733986E+01
2.88164689095E-01	 3.87118347994E-03	-8.82225073588E+01	 9.99887409847E-01	 2.21721265658E-01	 9.99887409847E-01	 2.21721265658E-01	 3.87118347994E-03	-8.82225073588E+01
3.01736763461E-01	 3.69753749029E-03	-8.82183828605E+01	 9.99891873331E-01	 2.11774260694E-01	 9.99891873331E-01	 2.11774260694E-01	 3.69753749029E-03	-8.82183828605E+01
3.15948059804E-01	 3.53125691349E-03	-8.81898335540E+01	 9.99894683614E-01	 2.02246870818E-01	 9.99894683614E-01	 2.02246870818E-01	 3.53125691349E-03	-8.81898335540E+01
3.30828684411E-01	 3.37267141023E-03	-8.81584102225E+01	 9.99897297099E-01	 1.93160232441E-01	 9.99897297099E-01	 1.93160232441E-01	 3.37267141023E-03	-8.81584102225E+01
3.46410161522E-01	 3.22170206436E-03	-8.81447573291E+01	 9.99900883986E-01	 1.84511778005E-01	 9.99900883986E-01	 1.84511778005E-01	 3.22170206436E-03	-8.81447573291E+01
3.62725500115E-01	 3.07684204057E-03	-8.81235553428E+01	 9.99903979881E-01	 1.76212727483E-01	 9.99903979881E-01	 1.76212727483E-01	 3.07684204057E-03	-8.81235553428E+01
3.79809263839E-01	 2.93683769217E-03	-8.80707034789E+01	 9.99905435831E-01	 1.68189165153E-01	 9.99905435831E-01	 1.68189165153E-01	 2.93683769217E-03	-8.80707034789E+01
3.97697644229E-01	 2.80456639905E-03	-8.81012389920E+01	 9.99911003551E-01	 1.60616093107E-01	 9.99911003551E-01	 1.60616093107E-01	 2.80456639905E-03	-8.81012389920E+01
4.16428537385E-01	 2.67871316768E-03	-8.80585102492E+01	 9.99912832086E-01	 1.53404408901E-01	 9.99912832086E-01	 1.53404408901E-01	 2.67871316768E-03	-8.80585102492E+01
4.36041624245E-01	 2.55690661974E-03	-8.80338648778E+01	 9.99915540929E-01	 1.46426236854E-01	 9.99915540929E-01	 1.46426236854E-01	 2.55690661974E-03	-8.80338648778E+01
4.56578454658E-01	 2.44285371633E-03	-8.79712666447E+01	 9.99916501602E-01	 1.39889297159E-01	 9.99916501602E-01	 1.39889297159E-01	 2.44285371633E-03	-8.79712666447E+01
4.78082535397E-01	 2.33228732176E-03	-8.79810362111E+01	 9.99920549505E-01	 1.33557997536E-01	 9.99920549505E-01	 1.33557997536E-01	 2.33228732176E-03	-8.79810362111E+01
5.00599422333E-01	 2.22421665924E-03	-8.79373136130E+01	 9.99922414568E-01	 1.27365639782E-01	 9.99922414568E-01	 1.27365639782E-01	 2.22421665924E-03	-8.79373136130E+01
5.24176816943E-01	 2.12206174126E-03	-8.78801337565E+01	 9.99923753167E-01	 1.21511328102E-01	 9.99923753167E-01	 1.21511328102E-01	 2.12206174126E-03	-8.78801337565E+01
5.48864667362E-01	 2.02392832546E-03	-8.78241693919E+01	 9.99925204314E-01	 1.15887691413E-01	 9.99925204314E-01	 1.15887691413E-01	 2.02392832546E-03	-8.78241693919E+01
5.74715274199E-01	 1.93147725663E-03	-8.77894492897E+01	 9.99927362076E-01	 1.10591242934E-01	 9.99927362076E-01	 1.10591242934E-01	 1.93147725663E-03	-8.77894492897E+01
6.01783401336E-01	 1.84311853924E-03	-8.77266084589E+01	 9.99928583614E-01	 1.05527392047E-01	 9.99928583614E-01	 1.05527392047E-01	 1.84311853924E-03	-8.77266084589E+01
6.30126391938E-01	 1.75564377023E-03	-8.76299363291E+01	 9.99928936394E-01	 1.00512124451E-01	 9.99928936394E-01	 1.00512124451E-01	 1.75564377023E-03	-8.76299363291E+01
6.59804289942E-01	 1.67491949485E-03	-8.75740900502E+01	 9.99930505164E-01	 9.58865210405E-02	 9.99930505164E-01	 9.58865210405E-02	 1.67491949485E-03	-8.75740900502E+01
6.90879967251E-01	 1.59584288281E-03	-8.74281945939E+01	 9.99929663178E-01	 9.13494298724E-02	 9.99929663178E-01	 9.13494298724E-02	 1.59584288281E-03	-8.74281945939E+01
7.23419256928E-01	 1.52049025674E-03	-8.73639437001E+01	 9.99931223751E-01	 8.70315079241E-02	 9.99931223751E-01	 8.70315079241E-02	 1.52049025674E-03	-8.73639437001E+01
7.57491092668E-01	 1.44798086022E-03	-8.73467621983E+01	 9.99934017395E-01	 8.28797521260E-02	 9.99934017395E-01	 8.28797521260E-02	 1.44798086022E-03	-8.73467621983E+01
7.93167654822E-01	 1.37906279649E-03	-8.73745075688E+01	 9.99937777618E-01	 7.89364720379E-02	 9.99937777618E-01	 7.89364720379E-02	 1.37906279649E-03	-8.73745075688E+01
8.30524523318E-01	 1.31332007203E-03	-8.72689491466E+01	 9.99938283712E-01	 7.51668914814E-02	 9.99938283712E-01	 7.51668914814E-02	 1.31332007203E-03	-8.72689491466E+01
8.69640837772E-01	 1.25135516817E-03	-8.72211289844E+01	 9.99940113656E-01	 7.16173672578E-02	 9.99940113656E-01	 7.16173672578E-02	 1.25135516817E-03	-8.72211289844E+01
9.10599465141E-01	 1.19199420903E-03	-8.70960738831E+01	 9.99940320578E-01	 6.82126243682E-02	 9.99940320578E-01	 6.82126243682E-02	 1.19199420903E-03	-8.70960738831E+01
9.53487175281E-01	 1.13320561616E-03	-8.70954143258E+01	 9.99943217682E-01	 6.48481826391E-02	 9.99943217682E-01	 6.48481826391E-02	 1.13320561616E-03	-8.70954143258E+01
9.98394824759E-01	 1.07523938657E-03	-8.68802888380E+01	 9.99942059357E-01	 6.15189544045E-02	 9.99942059357E-01	 6.15189544045E-02	 1.07523938657E-03	-8.68802888380E+01
1.04541754934E+00	 1.02188295575E-03	-8.67653137460E+01	 9.99942859783E-01	 5.84596491354E-02	 9.99942859783E-01	 5.84596491354E-02	 1.02188295575E-03	-8.67653137460E+01
1.09465496551E+00	 9.72907412321E-04	-8.66970193018E+01	 9.99944416732E-01	 5.56539908305E-02	 9.99944416732E-01	 5.56539908305E-02	 9.72907412321E-04	-8.66970193018E+01
1.14621138154E+00	 9.22969811095E-04	-8.66016309649E+01	 9.99945712697E-01	 5.27921555578E-02	 9.99945712697E-01	 5.27921555578E-02	 9.22969811095E-04	-8.66016309649E+01
1.20019601844E+00	 8.72303708736E-04	-8.65233991728E+01	 9.99947481793E-01	 4.98899678045E-02	 9.99947481793E-01	 4.98899678045E-02	 8.72303708736E-04	-8.65233991728E+01
1.25672324135E+00	 8.29610814917E-04	-8.63344357454E+01	 9.99947303618E-01	 4.74384612670E-02	 9.99947303618E-01	 4.74384612670E-02	 8.29610814917E-04	-8.63344357454E+01
1.31591280182E+00	 7.85027089643E-04	-8.64050635244E+01	 9.99951083919E-01	 4.48924337451E-02	 9.99951083919E-01	 4.48924337451E-02	 7.85027089643E-04	-8.64050635244E+01
1.37789009148E+00	 7.41189785146E-04	-8.61669236655E+01	 9.99950724996E-01	 4.23741413862E-02	 9.99950724996E-01	 4.23741413862E-02	 7.41189785146E-04	-8.61669236655E+01
1.44278640771E+00	 7.02489165031E-04	-8.59657378482E+01	 9.99950823322E-01	 4.01519098417E-02	 9.99950823322E-01	 4.01519098417E-02	 7.02489165031E-04	-8.59657378482E+01
1.51073923177E+00	 6.63185672405E-04	-8.58161114708E+01	 9.99951834212E-01	 3.78983054754E-02	 9.99951834212E-01	 3.78983054754E-02	 6.63185672405E-04	-8.58161114708E+01
1.58189252007E+00	 6.22076361692E-04	-8.56099712889E+01	 9.99952575214E-01	 3.55394662959E-02	 9.99952575214E-01	 3.55394662959E-02	 6.22076361692E-04	-8.56099712889E+01
1.65639700911E+00	 5.85982274230E-04	-8.52860262420E+01	 9.99952013591E-01	 3.34623494633E-02	 9.99952013591E-01	 3.34623494633E-02	 5.85982274230E-04	-8.52860262420E+01
1.73441053484E+00	 5.47878973902E-04	-8.49024400983E+01	 9.99951468832E-01	 3.12685152297E-02	 9.99951468832E-01	 3.12685152297E-02	 5.47878973902E-04	-8.49024400983E+01
1.81609836701E+00	 5.13094403954E-04	-8.43539307751E+01	 9.99949650552E-01	 2.92569964929E-02	 9.99949650552E-01	 2.92569964929E-02	 5.13094403954E-04	-8.43539307751E+01
1.90163355930E+00	 4.79221677690E-04	-8.38536487844E+01	 9.99948804000E-01	 2.73009437727E-02	 9.99948804000E-01	 2.73009437727E-02	 4.79221677690E-04	-8.38536487844E+01
1.99119731593E+00	 4.47405165967E-04	-8.37193549986E+01	 9.99951153422E-01	 2.54818146240E-02	 9.99951153422E-01	 2.54818146240E-02	 4.47405165967E-04	-8.37193549986E+01
2.08497937553E+00	 4.16998320554E-04	-8.31031391300E+01	 9.99950011516E-01	 2.37205441357E-02	 9.99950011516E-01	 2.37205441357E-02	 4.16998320554E-04	-8.31031391300E+01
2.18317841312E+00	 3.87025695429E-04	-8.28225453298E+01	 9.99951717641E-01	 2.20022376624E-02	 9.99951717641E-01	 2.20022376624E-02	 3.87025695429E-04	-8.28225453298E+01
2.28600246096E+00	 3.57744045655E-04	-8.19131151495E+01	 9.99949737223E-01	 2.02944176762E-02	 9.99949737223E-01	 2.02944176762E-02	 3.57744045655E-04	-8.19131151495E+01
2.39366934929E+00	 3.27928897560E-04	-8.12605239593E+01	 9.99950226409E-01	 1.85717162955E-02	 9.99950226409E-01	 1.85717162955E-02	 3.27928897560E-04	-8.12605239593E+01
2.50640716778E+00	 2.98142109715E-04	-8.07310487129E+01	 9.99952021837E-01	 1.68600528263E-02	 9.99952021837E-01	 1.68600528263E-02	 2.98142109715E-04	-8.07310487129E+01
2.62445474876E+00	 2.71219425069E-04	-7.93251640397E+01	 9.99949796179E-01	 1.52715685289E-02	 9.99949796179E-01	 1.52715685289E-02	 2.71219425069E-04	-7.93251640397E+01
2.74806217315E+00	 2.45191425508E-04	-7.78211407050E+01	 9.99948302125E-01	 1.37329671073E-02	 9.99948302125E-01	 1.37329671073E-02	 2.45191425508E-04	-7.78211407050E+01
2.87749130027E+00	 2.18729152068E-04	-7.64148673313E+01	 9.99948645335E-01	 1.21822552760E-02	 9.99948645335E-01	 1.21822552760E-02	 2.18729152068E-04	-7.64148673313E+01
3.01301632257E+00	 1.94163798585E-04	-7.38760256067E+01	 9.99946094877E-01	 1.06877278144E-02	 9.99946094877E-01	 1.06877278144E-02	 1.94163798585E-04	-7.38760256067E+01
3.15492434650E+00	 1.70170763481E-04	-7.13792377308E+01	 9.99945677014E-01	 9.24017952827E-03	 9.99945677014E-01	 9.24017952827E-03	 1.70170763481E-04	-7.13792377308E+01
3.30351600075E+00	 1.46295501640E-04	-6.82510414186E+01	 9.99945800816E-01	 7.78586677134E-03	 9.99945800816E-01	 7.78586677134E-03	 1.46295501640E-04	-6.82510414186E+01
3.45910607312E+00	 1.24845288480E-04	-6.36692488981E+01	 9.99944630848E-01	 6.41131743750E-03	 9.99944630848E-01	 6.41131743750E-03	 1.24845288480E-04	-6.36692488981E+01
3.62202417738E+00	 1.04918702392E-04	-5.67737466835E+01	 9.99942514008E-01	 5.02890434937E-03	 9.99942514008E-01	 5.02890434937E-03	 1.04918702392E-04	-5.67737466835E+01
3.79261545157E+00	 8.64878225079E-05	-4.71677066496E+01	 9.99941202855E-01	 3.63423102580E-03	 9.99941202855E-01	 3.63423102580E-03	 8.64878225079E-05	-4.71677066496E+01
3.97124128915E+00	 7.13484062783E-05	-3.28142443886E+01	 9.99940037271E-01	 2.21546993692E-03	 9.99940037271E-01	 2.21546993692E-03	 7.13484062783E-05	-3.28142443886E+01
4.15828010459E+00	 6.26145735435E-05	-1.27161799658E+01	 9.99938921305E-01	 7.89745947194E-04	 9.99938921305E-01	 7.89745947194E-04	 6.26145735435E-05	-1.27161799658E+01
4.35412813508E+00	 6.18897565510E-05	 1.12017810980E+01	 9.99939289370E-01	-6.88909208739E-04	 9.99939289370E-01	-6.88909208739E-04	 6.18897565510E-05	 1.12017810980E+01
4.55920027987E+00	 7.04267295451E-05	 2.93909117072E+01	 9.99938638375E-01	-1.98043629585E-03	 9.99938638375E-01	-1.98043629585E-03	 7.04267295451E-05	 2.93909117072E+01
4.77393097933E+00	 8.54630523946E-05	 4.43467859046E+01	 9.99938885259E-01	-3.42298044610E-03	 9.99938885259E-01	-3.42298044610E-03	 8.54630523946E-05	 4.43467859046E+01
4.99877513519E+00	 1.04987296619E-04	 5.35474647489E+01	 9.99937624665E-01	-4.83872776633E-03	 9.99937624665E-01	-4.83872776633E-03	 1.04987296619E-04	 5.35474647489E+01
5.23420907432E+00	 1.25648367826E-04	 5.92392206735E+01	 9.99935742373E-01	-6.18667584436E-03	 9.99935742373E-01	-6.18667584436E-03	 1.25648367826E-04	 5.92392206735E+01
5.48073155779E+00	 1.48024946865E-04	 6.34940021821E+01	 9.99933946499E-01	-7.59022672525E-03	 9.99933946499E-01	-7.59022672525E-03	 1.48024946865E-04	 6.34940021821E+01
5.73886483746E+00	 1.71141561783E-04	 6.63043051773E+01	 9.99931234085E-01	-8.97961644864E-03	 9.99931234085E-01	-8.97961644864E-03	 1.71141561783E-04	 6.63043051773E+01
6.00915576239E+00	 1.96537548134E-04	 6.92088910018E+01	 9.99930253541E-01	-1.05282135816E-02	 9.99930253541E-01	-1.05282135816E-02	 1.96537548134E-04	 6.92088910018E+01
6.29217693733E+00	 2.22572964138E-04	 7.17813373705E+01	 9.99930436174E-01	-1.21140552640E-02	 9.99930436174E-01	-1.21140552640E-02	 2.22572964138E-04	 7.17813373705E+01
6.58852793573E+00	 2.45939248735E-04	 7.37221755220E+01	 9.99931092276E-01	-1.35273480051E-02	 9.99931092276E-01	-1.35273480051E-02	 2.45939248735E-04	 7.37221755220E+01
6.89883656995E+00	 2.73193993227E-04	 7.48294504871E+01	 9.99928541776E-01	-1.51084580856E-02	 9.99928541776E-01	-1.51084580856E-02	 2.73193993227E-04	 7.48294504871E+01
7.22376022128E+00	 3.00141789736E-04	 7.57018563908E+01	 9.99925916996E-01	-1.66653982181E-02	 9.99925916996E-01	-1.66653982181E-02	 3.00141789736E-04	 7.57018563908E+01
7.56398723255E+00	 3.26710401325E-04	 7.65661448396E+01	 9.99924148263E-01	-1.82083302588E-02	 9.99924148263E-01	-1.82083302588E-02	 3.26710401325E-04	 7.65661448396E+01
7.92023836639E+00	 3.52973813490E-04	 7.71282948541E+01	 9.99921427686E-01	-1.97172593510E-02	 9.99921427686E-01	-1.97172593510E-02	 3.52973813490E-04	 7.71282948541E+01
8.29326833214E+00	 3.84495011380E-04	 7.77500499883E+01	 9.99918489668E-01	-2.15301035163E-02	 9.99918489668E-01	-2.15301035163E-02	 3.84495011380E-04	 7.77500499883E+01
8.68386738469E+00	 4.14450283534E-04	 7.82295034930E+01	 9.99915537786E-01	-2.32488934831E-02	 9.99915537786E-01	-2.32488934831E-02	 4.14450283534E-04	 7.82295034930E+01
9.09286299862E+00	 4.44701489933E-04	 7.86152764391E+01	 9.99912312753E-01	-2.49803706846E-02	 9.99912312753E-01	-2.49803706846E-02	 4.44701489933E-04	 7.86152764391E+01
9.52112162115E+00	 4.76551358749E-04	 7.85749167954E+01	 9.99905710729E-01	-2.67658576589E-02	 9.99905710729E-01	-2.67658576589E-02	 4.76551358749E-04	 7.85749167954E+01
9.96955050775E+00	 5.08679196565E-04	 7.91190585287E+01	 9.99904102018E-01	-2.86239324880E-02	 9.99904102018E-01	-2.86239324880E-02	 5.08679196565E-04	 7.91190585287E+01
1.04390996441E+01	 5.44169848642E-04	 7.93820884090E+01	 9.99899875061E-01	-3.06478587485E-02	 9.99899875061E-01	-3.06478587485E-02	 5.44169848642E-04	 7.93820884090E+01
1.09307637585E+01	 5.80991730454E-04	 7.96224629261E+01	 9.99895507231E-01	-3.27472720959E-02	 9.99895507231E-01	-3.27472720959E-02	 5.80991730454E-04	 7.96224629261E+01
1.14455844296E+01	 6.20379584466E-04	 7.95863136129E+01	 9.99888050023E-01	-3.49635602476E-02	 9.99888050023E-01	-3.49635602476E-02	 6.20379584466E-04	 7.95863136129E+01
1.19846522922E+01	 6.54445871903E-04	 7.94238276212E+01	 9.99880088289E-01	-3.68644017455E-02	 9.99880088289E-01	-3.68644017455E-02	 6.54445871903E-04	 7.94238276212E+01
1.25491093486E+01	 6.97202404957E-04	 7.91198469892E+01	 9.99868633778E-01	-3.92338356781E-02	 9.99868633778E-01	-3.92338356781E-02	 6.97202404957E-04	 7.91198469892E+01
1.31401513872E+01	 7.36882044110E-04	 7.87589570038E+01	 9.99856615647E-01	-4.14162104067E-02	 9.99856615647E-01	-4.14162104067E-02	 7.36882044110E-04	 7.87589570038E+01
1.37590305162E+01	 7.75055407261E-04	 7.82168083926E+01	 9.99842014679E-01	-4.34784946505E-02	 9.99842014679E-01	-4.34784946505E-02	 7.75055407261E-04	 7.82168083926E+01
1.44070578160E+01	 8.09339935306E-04	 7.73869507463E+01	 9.99823580031E-01	-4.52606648347E-02	 9.99823580031E-01	-4.52606648347E-02	 8.09339935306E-04	 7.73869507463E+01
1.50856061166E+01	 8.40689142340E-04	 7.68333773214E+01	 9.99808839843E-01	-4.69106621708E-02	 9.99808839843E-01	-4.69106621708E-02	 8.40689142340E-04	 7.68333773214E+01
1.57961129060E+01	 8.67607594077E-04	 7.65928589718E+01	 9.99799184779E-01	-4.83652174402E-02	 9.99799184779E-01	-4.83652174402E-02	 8.67607594077E-04	 7.65928589718E+01
1.65400833755E+01	 8.95776445587E-04	 7.68827117311E+01	 9.99797088473E-01	-4.99951854549E-02	 9.99797088473E-01	-4.99951854549E-02	 8.95776445587E-04	 7.68827117311E+01
1.73190936085E+01	 9.25360558336E-04	 7.75610902031E+01	 9.99801087050E-01	-5.17850002519E-02	 9.99801087050E-01	-5.17850002519E-02	 9.25360558336E-04	 7.75610902031E+01
1.81347939191E+01	 9.61090802269E-04	 7.84284563183E+01	 9.99807656816E-01	-5.39576072699E-02	 9.99807656816E-01	-5.39576072699E-02	 9.61090802269E-04	 7.84284563183E+01
1.89889123486E+01	 1.00572210949E-03	 7.93418891358E+01	 9.99814482062E-01	-5.66400421705E-02	 9.99814482062E-01	-5.66400421705E-02	 1.00572210949E-03	 7.93418891358E+01
1.98832583260E+01	 1.05579555994E-03	 7.99469460923E+01	 9.99816240794E-01	-5.95748165159E-02	 9.99816240794E-01	-5.95748165159E-02	 1.05579555994E-03	 7.99469460923E+01
2.08197265015E+01	 1.11187381163E-03	 8.03892309038E+01	 9.99814969158E-01	-6.28231836566E-02	 9.99814969158E-01	-6.28231836566E-02	 1.11187381163E-03	 8.03892309038E+01
2.18003007601E+01	 1.16566422789E-03	 8.07074958665E+01	 9.99812436501E-01	-6.59235557704E-02	 9.99812436501E-01	-6.59235557704E-02	 1.16566422789E-03	 8.07074958665E+01
2.28270584244E+01	 1.22254445386E-03	 8.10193363748E+01	 9.99809888668E-01	-6.92011139720E-02	 9.99809888668E-01	-6.92011139720E-02	 1.22254445386E-03	 8.10193363748E+01
2.39021746555E+01	 1.28242195615E-03	 8.11767401500E+01	 9.99804096250E-01	-7.26220951145E-02	 9.99804096250E-01	-7.26220951145E-02	 1.28242195615E-03	 8.11767401500E+01
2.50279270610E+01	 1.34555953061E-03	 8.12461762672E+01	 9.99796104654E-01	-7.62123931765E-02	 9.99796104654E-01	-7.62123931765E-02	 1.34555953061E-03	 8.12461762672E+01
2.62067005199E+01	 1.40828752369E-03	 8.13402601958E+01	 9.99788928867E-01	-7.97859382425E-02	 9.99788928867E-01	-7.97859382425E-02	 1.40828752369E-03	 8.13402601958E+01
2.74409922350E+01	 1.47159225717E-03	 8.13994563407E+01	 9.99780989949E-01	-8.33861804406E-02	 9.99780989949E-01	-8.33861804406E-02	 1.47159225717E-03	 8.13994563407E+01
2.87334170233E+01	 1.53830009702E-03	 8.16005653587E+01	 9.99776453676E-01	-8.72122436484E-02	 9.99776453676E-01	-8.72122436484E-02	 1.53830009702E-03	 8.16005653587E+01
3.00867128551E+01	 1.60852802570E-03	 8.16815577867E+01	 9.99768553589E-01	-9.12134067760E-02	 9.99768553589E-01	-9.12134067760E-02	 1.60852802570E-03	 8.16815577867E+01
3.15037466547E+01	 1.68057927202E-03	 8.19346617798E+01	 9.99765595598E-01	-9.53600635825E-02	 9.99765595598E-01	-9.53600635825E-02	 1.68057927202E-03	 8.19346617798E+01
3.29875203736E+01	 1.75685229610E-03	 8.20671331445E+01	 9.99759046282E-01	-9.97210279892E-02	 9.99759046282E-01	-9.97210279892E-02	 1.75685229610E-03	 8.20671331445E+01
3.45411773503E+01	 1.83219705872E-03	 8.22019490377E+01	 9.99753052058E-01	-1.04032125532E-01	 9.99753052058E-01	-1.04032125532E-01	 1.83219705872E-03	 8.22019490377E+01
3.61680089692E+01	 1.91662028807E-03	 8.23309175049E+01	 9.99746028768E-01	-1.08859716749E-01	 9.99746028768E-01	-1.08859716749E-01	 1.91662028807E-03	 8.23309175049E+01
3.78714616335E+01	 2.00268546163E-03	 8.25588231195E+01	 9.99742607960E-01	-1.13808446414E-01	 9.99742607960E-01	-1.13808446414E-01	 2.00268546163E-03	 8.25588231195E+01
3.96551440661E+01	 2.09617584282E-03	 8.27287334064E+01	 9.99736855320E-01	-1.19167617395E-01	 9.99736855320E-01	-1.19167617395E-01	 2.09617584282E-03	 8.27287334064E+01
4.15228349547E+01	 2.19102149170E-03	 8.27420960345E+01	 9.99725558142E-01	-1.24564712590E-01	 9.99725558142E-01	-1.24564712590E-01	 2.19102149170E-03	 8.27420960345E+01
4.34784909571E+01	 2.28917719135E-03	 8.27642165417E+01	 9.99714251009E-01	-1.30152965308E-01	 9.99714251009E-01	-1.30152965308E-01	 2.28917719135E-03	 8.27642165417E+01
4.55262550826E+01	 2.39723784130E-03	 8.30136698113E+01	 9.99711249570E-01	-1.36371308464E-01	 9.99711249570E-01	-1.36371308464E-01	 2.39723784130E-03	 8.30136698113E+01
4.76704654698E+01	 2.50466863069E-03	 8.30494847120E+01	 9.99699996559E-01	-1.42495210242E-01	 9.99699996559E-01	-1.42495210242E-01	 2.50466863069E-03	 8.30494847120E+01
4.99156645761E+01	 2.61812880913E-03	 8.30828926373E+01	 9.99688068885E-01	-1.48962522611E-01	 9.99688068885E-01	-1.48962522611E-01	 2.61812880913E-03	 8.30828926373E+01
5.22666088010E+01	 2.73767778882E-03	 8.31464831520E+01	 9.99677004378E-01	-1.55787065881E-01	 9.99677004378E-01	-1.55787065881E-01	 2.73767778882E-03	 8.31464831520E+01
5.47282785625E+01	 2.85937840031E-03	 8.31715120366E+01	 9.99664058179E-01	-1.62723070470E-01	 9.99664058179E-01	-1.62723070470E-01	 2.85937840031E-03	 8.31715120366E+01
5.73058888481E+01	 2.99158678748E-03	 8.32847582424E+01	 9.99654594136E-01	-1.70288453508E-01	 9.99654594136E-01	-1.70288453508E-01	 2.99158678748E-03	 8.32847582424E+01
6.00049002624E+01	 3.12632044931E-03	 8.33002054599E+01	 9.99640083193E-01	-1.77966073956E-01	 9.99640083193E-01	-1.77966073956E-01	 3.12632044931E-03	 8.33002054599E+01
6.28310305951E+01	 3.26519674131E-03	 8.33312662379E+01	 9.99626077637E-01	-1.85886060291E-01	 9.99626077637E-01	-1.85886060291E-01	 3.26519674131E-03	 8.33312662379E+01
6.57902669346E+01	 3.41093401555E-03	 8.33222155995E+01	 9.99609098185E-01	-1.94182552975E-01	 9.99609098185E-01	-1.94182552975E-01	 3.41093401555E-03	 8.33222155995E+01
6.88888783508E+01	 3.56480284273E-03	 8.33423620518E+01	 9.99592980679E-01	-2.02953869105E-01	 9.99592980679E-01	-2.02953869105E-01	 3.56480284273E-03	 8.33423620518E+01
7.21334291765E+01	 3.72320617128E-03	 8.33595638306E+01	 9.99576296551E-01	-2.11983196339E-01	 9.99576296551E-01	-2.11983196339E-01	 3.72320617128E-03	 8.33595638306E+01
7.55307929136E+01	 3.88596375479E-03	 8.33389252287E+01	 9.99556695938E-01	-2.21244997443E-01	 9.99556695938E-01	-2.21244997443E-01	 3.88596375479E-03	 8.33389252287E+01
7.90881667944E+01	 4.05618060391E-03	 8.32832819493E+01	 9.99533704574E-01	-2.30915252755E-01	 9.99533704574E-01	-2.30915252755E-01	 4.05618060391E-03	 8.32832819493E+01
8.28130870285E+01	 4.23097220093E-03	 8.32784623928E+01	 9.99513622101E-01	-2.40868514351E-01	 9.99513622101E-01	-2.40868514351E-01	 4.23097220093E-03	 8.32784623928E+01
8.67134447689E+01	 4.41586348114E-03	 8.32777647961E+01	 9.99492717255E-01	-2.51399306336E-01	 9.99492717255E-01	-2.51399306336E-01	 4.41586348114E-03	 8.32777647961E+01
9.07975028283E+01	 4.60338911182E-03	 8.32998683012E+01	 9.99473365614E-01	-2.62092363498E-01	 9.99473365614E-01	-2.62092363498E-01	 4.60338911182E-03	 8.32998683012E+01
9.50739131840E+01	 4.80370223715E-03	 8.32917084820E+01	 9.99450244770E-01	-2.73498955073E-01	 9.99450244770E-01	-2.73498955073E-01	 4.80370223715E-03	 8.32917084820E+01
9.95517353073E+01	 5.00363460849E-03	 8.33809537019E+01	 9.99435603147E-01	-2.84938225133E-01	 9.99435603147E-01	-2.84938225133E-01	 5.00363460849E-03	 8.33809537019E+01
1.04240455355E+02	 5.21669513669E-03	 8.34123849826E+01	 9.99414963922E-01	-2.97096331321E-01	 9.99414963922E-01	-2.97096331321E-01	 5.21669513669E-03	 8.34123849826E+01
1.09150006267E+02	 5.43957157925E-03	 8.34966929054E+01	 9.99398524648E-01	-3.09846907158E-01	 9.99398524648E-01	-3.09846907158E-01	 5.43957157925E-03	 8.34966929054E+01
1.14290788806E+02	 5.68752090826E-03	 8.36473035259E+01	 9.99386670560E-01	-3.24070457880E-01	 9.99386670560E-01	-3.24070457880E-01	 5.68752090826E-03	 8.36473035259E+01
1.19673693595E+02	 5.93013451410E-03	 8.37359247732E+01	 9.99370341688E-01	-3.37957851006E-01	 9.99370341688E-01	-3.37957851006E-01	 5.93013451410E-03	 8.37359247732E+01
1.25310124187E+02	 6.17950884582E-03	 8.37664200023E+01	 9.99347897174E-01	-3.52198282835E-01	 9.99347897174E-01	-3.52198282835E-01	 6.17950884582E-03	 8.37664200023E+01
1.31212021222E+02	 6.45105866357E-03	 8.37877465434E+01	 9.99322496836E-01	-3.67699617663E-01	 9.99322496836E-01	-3.67699617663E-01	 6.45105866357E-03	 8.37877465434E+01
1.37391887726E+02	 6.74193455047E-03	 8.39393832994E+01	 9.99310671962E-01	-3.84393210718E-01	 9.99310671962E-01	-3.84393210718E-01	 6.74193455047E-03	 8.39393832994E+01
1.43862815595E+02	 7.02142618386E-03	 8.38009466503E+01	 9.99266186799E-01	-4.00242704450E-01	 9.99266186799E-01	-4.00242704450E-01	 7.02142618386E-03	 8.38009466503E+01
1.50638513331E+02	 7.31912196513E-03	 8.40399865796E+01	 9.99266539420E-01	-4.17397853397E-01	 9.99266539420E-01	-4.17397853397E-01	 7.31912196513E-03	 8.40399865796E+01
1.57733335087E+02	 7.64317726470E-03	 8.40474439620E+01	 9.99236282434E-01	-4.35897677371E-01	 9.99236282434E-01	-4.35897677371E-01	 7.64317726470E-03	 8.40474439620E+01
1.65162311067E+02	 7.97797779090E-03	 8.42709626584E+01	 9.99235137676E-01	-4.55174198433E-01	 9.99235137676E-01	-4.55174198433E-01	 7.97797779090E-03	 8.42709626584E+01
1.72941179378E+02	 8.30020054543E-03	 8.40208139489E+01	 9.99169493355E-01	-4.73377809099E-01	 9.99169493355E-01	-4.73377809099E-01	 8.30020054543E-03	 8.40208139489E+01
1.81086419361E+02	 8.68527406554E-03	 8.41568123972E+01	 9.99153143874E-01	-4.95469752447E-01	 9.99153143874E-01	-4.95469752447E-01	 8.68527406554E-03	 8.41568123972E+01
1.89615286510E+02	 9.06326253252E-03	 8.42967825046E+01	 9.99140034189E-01	-5.17167981258E-01	 9.99140034189E-01	-5.17167981258E-01	 9.06326253252E-03	 8.42967825046E+01
1.98545849021E+02	 9.47879579830E-03	 8.42309727826E+01	 9.99091717219E-01	-5.40843585824E-01	 9.99091717219E-01	-5.40843585824E-01	 9.47879579830E-03	 8.42309727826E+01
2.07897026073E+02	 9.87596396278E-03	 8.44573788131E+01	 9.99094475699E-01	-5.63725041451E-01	 9.99094475699E-01	-5.63725041451E-01	 9.87596396278E-03	 8.44573788131E+01
2.17688627907E+02	 1.03319611054E-02	 8.47041808255E+01	 9.99099350503E-01	-5.89992664066E-01	 9.99099350503E-01	-5.89992664066E-01	 1.03319611054E-02	 8.47041808255E+01
2.27941397793E+02	 1.07804084948E-02	 8.45322787362E+01	 9.99030427768E-01	-6.15470091573E-01	 9.99030427768E-01	-6.15470091573E-01	 1.07804084948E-02	 8.45322787362E+01
2.38677055974E+02	 1.12461884407E-02	 8.47533448382E+01	 9.99034381504E-01	-6.42293090445E-01	 9.99034381504E-01	-6.42293090445E-01	 1.12461884407E-02	 8.47533448382E+01
2.49918345680E+02	 1.17213044408E-02	 8.48217077525E+01	 9.99010295337E-01	-6.69518173625E-01	 9.99010295337E-01	-6.69518173625E-01	 1.17213044408E-02	 8.48217077525E+01
2.61689081309E+02	 1.22635075966E-02	 8.49294430782E+01	 9.98990808840E-01	-7.00622002239E-01	 9.98990808840E-01	-7.00622002239E-01	 1.22635075966E-02	 8.49294430782E+01
2.74014198878E+02	 1.27894588448E-02	 8.50063151865E+01	 9.98967982120E-01	-7.30774557173E-01	 9.98967982120E-01	-7.30774557173E-01	 1.27894588448E-02	 8.50063151865E+01
2.86919808847E+02	 1.33631151661E-02	 8.50009555706E+01	 9.98924257605E-01	-7.63581679067E-01	 9.98924257605E-01	-7.63581679067E-01	 1.33631151661E-02	 8.50009555706E+01
3.00433251438E+02	 1.39836125099E-02	 8.52021721618E+01	 9.98927605437E-01	-7.99277628766E-01	 9.98927605437E-01	-7.99277628766E-01	 1.39836125099E-02	 8.52021721618E+01
3.14583154548E+02	 1.45933203097E-02	 8.51553091719E+01	 9.98873367751E-01	-8.34117564069E-01	 9.98873367751E-01	-8.34117564069E-01	 1.45933203097E-02	 8.51553091719E+01
3.29399494403E+02	 1.52894925343E-02	 8.53387242231E+01	 9.98873751030E-01	-8.74144357090E-01	 9.98873751030E-01	-8.74144357090E-01	 1.52894925343E-02	 8.53387242231E+01
3.44913659057E+02	 1.59306535562E-02	 8.54216676044E+01	 9.98854620833E-01	-9.10928412902E-01	 9.98854620833E-01	-9.10928412902E-01	 1.59306535562E-02	 8.54216676044E+01
3.61158514890E+02	 1.66887405571E-02	 8.54585072992E+01	 9.98817125820E-01	-9.54365163725E-01	 9.98817125820E-01	-9.54365163725E-01	 1.66887405571E-02	 8.54585072992E+01
3.78168476233E+02	 1.74125616092E-02	 8.55861459225E+01	 9.98810818875E-01	-9.95941833387E-01	 9.98810818875E-01	-9.95941833387E-01	 1.74125616092E-02	 8.55861459225E+01
3.95979578274E+02	 1.82060516335E-02	 8.56292068273E+01	 9.98777485760E-01	-1.04142664945E+00	 9.98777485760E-01	-1.04142664945E+00	 1.82060516335E-02	 8.56292068273E+01
4.14629553400E+02	 1.90383773750E-02	 8.57021538204E+01	 9.98753693633E-01	-1.08917419775E+00	 9.98753693633E-01	-1.08917419775E+00	 1.90383773750E-02	 8.57021538204E+01
4.34157911127E+02	 1.98787931435E-02	 8.57861099333E+01	 9.98736091326E-01	-1.13740414454E+00	 9.98736091326E-01	-1.13740414454E+00	 1.98787931435E-02	 8.57861099333E+01
4.54606021806E+02	 2.07967220986E-02	 8.58172180456E+01	 9.98698523413E-01	-1.19002483843E+00	 9.98698523413E-01	-1.19002483843E+00	 2.07967220986E-02	 8.58172180456E+01
4.76017204260E+02	 2.17407972351E-02	 8.59233951456E+01	 9.98689916196E-01	-1.24423199374E+00	 9.98689916196E-01	-1.24423199374E+00	 2.17407972351E-02	 8.59233951456E+01
4.98436817558E+02	 2.27300571404E-02	 8.58910301766E+01	 9.98628697187E-01	-1.30088430638E+00	 9.98628697187E-01	-1.30088430638E+00	 2.27300571404E-02	 8.58910301766E+01
5.21912357104E+02	 2.37580254707E-02	 8.58681290489E+01	 9.98569379056E-01	-1.35976931889E+00	 9.98569379056E-01	-1.35976931889E+00	 2.37580254707E-02	 8.58681290489E+01
5.46493555256E+02	 2.48266940516E-02	 8.59517514719E+01	 9.98554460036E-01	-1.42111544949E+00	 9.98554460036E-01	-1.42111544949E+00	 2.48266940516E-02	 8.59517514719E+01
5.72232486683E+02	 2.59547196804E-02	 8.59754300450E+01	 9.98514107281E-01	-1.48580280317E+00	 9.98514107281E-01	-1.48580280317E+00	 2.59547196804E-02	 8.59754300450E+01
5.99183678684E+02	 2.71330203655E-02	 8.59636806288E+01	 9.98457049083E-01	-1.55333826096E+00	 9.98457049083E-01	-1.55333826096E+00	 2.71330203655E-02	 8.59636806288E+01
6.27404226703E+02	 2.83672871876E-02	 8.59905340256E+01	 9.98417622423E-01	-1.62413501387E+00	 9.98417622423E-01	-1.62413501387E+00	 2.83672871876E-02	 8.59905340256E+01
6.56953915282E+02	 2.96733550821E-02	 8.59767525127E+01	 9.98356985315E-01	-1.69900832119E+00	 9.98356985315E-01	-1.69900832119E+00	 2.96733550821E-02	 8.59767525127E+01
6.87895344716E+02	 3.10017407760E-02	 8.59592569349E+01	 9.98294536439E-01	-1.77516442531E+00	 9.98294536439E-01	-1.77516442531E+00	 3.10017407760E-02	 8.59592569349E+01
7.20294063670E+02	 3.24107450795E-02	 8.59475612662E+01	 9.98233218121E-01	-1.85595907012E+00	 9.98233218121E-01	-1.85595907012E+00	 3.24107450795E-02	 8.59475612662E+01
7.54218708040E+02	 3.38514558039E-02	 8.59124337045E+01	 9.98158299353E-01	-1.93855126462E+00	 9.98158299353E-01	-1.93855126462E+00	 3.38514558039E-02	 8.59124337045E+01
7.89741146357E+02	 3.53549119196E-02	 8.58843385294E+01	 9.98085727598E-01	-2.02475993814E+00	 9.98085727598E-01	-2.02475993814E+00	 3.53549119196E-02	 8.58843385294E+01
8.26936632042E+02	 3.69458279998E-02	 8.58510340855E+01	 9.98007487032E-01	-2.11598858759E+00	 9.98007487032E-01	-2.11598858759E+00	 3.69458279998E-02	 8.58510340855E+01
8.65883962824E+02	 3.85974978700E-02	 8.58351283663E+01	 9.97939550861E-01	-2.21073613722E+00	 9.97939550861E-01	-2.21073613722E+00	 3.85974978700E-02	 8.58351283663E+01
9.06665647674E+02	 4.02994728352E-02	 8.57554370352E+01	 9.97826943263E-01	-2.30829571482E+00	 9.97826943263E-01	-2.30829571482E+00	 4.02994728352E-02	 8.57554370352E+01
9.49368081597E+02	 4.20745588201E-02	 8.57496417543E+01	 9.97764290671E-01	-2.41016212576E+00	 9.97764290671E-01	-2.41016212576E+00	 4.20745588201E-02	 8.57496417543E+01
9.94081728659E+02	 4.39660051596E-02	 8.56895545340E+01	 9.97659257449E-01	-2.51864590795E+00	 9.97659257449E-01	-2.51864590795E+00	 4.39660051596E-02	 8.56895545340E+01
1.04090131363E+03	 4.58997148588E-02	 8.56180491201E+01	 9.97543409709E-01	-2.62955299193E+00	 9.97543409709E-01	-2.62955299193E+00	 4.58997148588E-02	 8.56180491201E+01
1.08992602266E+03	 4.79269441858E-02	 8.55024990492E+01	 9.97386861012E-01	-2.74577921415E+00	 9.97386861012E-01	-2.74577921415E+00	 4.79269441858E-02	 8.55024990492E+01
1.14125971341E+03	 5.00625123083E-02	 8.54527861732E+01	 9.97280445294E-01	-2.86833731268E+00	 9.97280445294E-01	-2.86833731268E+00	 5.00625123083E-02	 8.54527861732E+01
1.19501113503E+03	 5.22985613066E-02	 8.53333371233E+01	 9.97108451043E-01	-2.99657988078E+00	 9.97108451043E-01	-2.99657988078E+00	 5.22985613066E-02	 8.53333371233E+01
1.25129415862E+03	 5.46123940791E-02	 8.52273593891E+01	 9.96942723069E-01	-3.12932835654E+00	 9.96942723069E-01	-3.12932835654E+00	 5.46123940791E-02	 8.52273593891E+01
1.31022801837E+03	 5.70109875242E-02	 8.50827036208E+01	 9.96732939081E-01	-3.26690380857E+00	 9.96732939081E-01	-3.26690380857E+00	 5.70109875242E-02	 8.50827036208E+01
1.37193756425E+03	 5.95085300040E-02	 8.49483453374E+01	 9.96524640089E-01	-3.41020160429E+00	 9.96524640089E-01	-3.41020160429E+00	 5.95085300040E-02	 8.49483453374E+01
1.43655352641E+03	 6.21340270667E-02	 8.47650723211E+01	 9.96254215866E-01	-3.56078962198E+00	 9.96254215866E-01	-3.56078962198E+00	 6.21340270667E-02	 8.47650723211E+01
1.50421279220E+03	 6.48846110825E-02	 8.45943029511E+01	 9.95984339342E-01	-3.71861295401E+00	 9.95984339342E-01	-3.71861295401E+00	 6.48846110825E-02	 8.45943029511E+01
1.57505869613E+03	 6.77717055872E-02	 8.43801291916E+01	 9.95650291101E-01	-3.88422572752E+00	 9.95650291101E-01	-3.88422572752E+00	 6.77717055872E-02	 8.43801291916E+01
1.64924132350E+03	 7.07749329700E-02	 8.41297342768E+01	 9.95254687520E-01	-4.05646114543E+00	 9.95254687520E-01	-4.05646114543E+00	 7.07749329700E-02	 8.41297342768E+01
1.72691782842E+03	 7.39489647307E-02	 8.38524304312E+01	 9.94801549223E-01	-4.23847649979E+00	 9.94801549223E-01	-4.23847649979E+00	 7.39489647307E-02	 8.38524304312E+01
1.80825276666E+03	 7.72705075301E-02	 8.35567841523E+01	 9.94297931620E-01	-4.42894773096E+00	 9.94297931620E-01	-4.42894773096E+00	 7.72705075301E-02	 8.35567841523E+01
1.89341844431E+03	 8.08407513436E-02	 8.31959087431E+01	 9.93669981335E-01	-4.63355965736E+00	 9.93669981335E-01	-4.63355965736E+00	 8.08407513436E-02	 8.31959087431E+01
1.98259528278E+03	 8.45972051988E-02	 8.27361825859E+01	 9.92856510769E-01	-4.84854153771E+00	 9.92856510769E-01	-4.84854153771E+00	 8.45972051988E-02	 8.27361825859E+01
2.07597220103E+03	 8.87508678085E-02	 8.19543956861E+01	 9.91480383393E-01	-5.08493526173E+00	 9.91480383393E-01	-5.08493526173E+00	 8.87508678085E-02	 8.19543956861E+01
2.17374701578E+03	 9.16204144470E-02	 8.12749845236E+01	 9.90251514538E-01	-5.24712642480E+00	 9.90251514538E-01	-5.24712642480E+00	 9.16204144470E-02	 8.12749845236E+01
2.27612686059E+03	 9.58676940309E-02	 8.12379514711E+01	 9.89941073404E-01	-5.49227963739E+00	 9.89941073404E-01	-5.49227963739E+00	 9.58676940309E-02	 8.12379514711E+01
2.38332862468E+03	 1.00581352927E-01	 8.06044822150E+01	 9.88573235367E-01	-5.76099858463E+00	 9.88573235367E-01	-5.76099858463E+00	 1.00581352927E-01	 8.06044822150E+01
2.49557941236E+03	 1.05254220811E-01	 7.98106501779E+01	 9.86832878433E-01	-6.02580929917E+00	 9.86832878433E-01	-6.02580929917E+00	 1.05254220811E-01	 7.98106501779E+01
2.61311702419E+03	 1.10170437116E-01	 7.89770866231E+01	 9.84889846287E-01	-6.30360954787E+00	 9.84889846287E-01	-6.30360954787E+00	 1.10170437116E-01	 7.89770866231E+01
2.73619046074E+03	 1.15251760721E-01	 7.79372024679E+01	 9.82400887475E-01	-6.58782012517E+00	 9.82400887475E-01	-6.58782012517E+00	 1.15251760721E-01	 7.79372024679E+01
2.86506045008E+03	 1.20136029450E-01	 7.67212311099E+01	 9.79410430239E-01	-6.85644345252E+00	 9.79410430239E-01	-6.85644345252E+00	 1.20136029450E-01	 7.67212311099E+01
3.00000000000E+03	 1.25138336577E-01	 7.55111277243E+01	 9.76238899731E-01	-7.12921198623E+00	 9.76238899731E-01	-7.12921198623E+00	 1.25138336577E-01	 7.55111277243E+01
