!--------------------------------------------------
! S-parameter Generated by TDK Corporation
! Copyright(C) 2015 TDK Corporation.
! All Rights Reserved.
!--------------------------------------------------
! TDK P/N: CGJ4J2X7R1C474K125AA (Multilayer Ceramic Chip Capacitors)
! Property: C=470nF
! Size(LxWxT): 2x1.25x1.25mm, 0.079x0.049x0.049inches
! Model Type: s2p (Touchstone File Format Version 1.0)
! Frequency: DC=Yes Start=0.00004MHz Stop=3000MHz 396points Log-sweep
! Note: This model was converted from impedance.
! Model Generated on Jun. 23, 2015
! Hash(MD5):
!--------------------------------------------------
! Port Assignments:
!
!  1 ---| |--- 2
!
!--------------------------------------------------
! Applicable Conditions:
!   Temperature = 25 degC
!   DC Bias Voltage = 0 V
!   Small Signal Operation
!--------------------------------------------------
! Terms and conditions regarding TDK Simulation Models
! (1)This simulation model is being provided solely for informational purposes. Please refer to the specifications of the products in terms of detailed characteristics of such products.
! (2)In no event shall TDK Corporation of any of its subsidiaries be liable for any loss or damage arising, directly or indirectly, 
!    From any information contained in this simulation model, including, but not limited to loss or damages arising from any inaccuracies, omissions or errors in connection with such information.
! (3)Any and all copyrights on this simulation model are owned by TDK Corporation.
!    Duplication or redistribution of this simulation model without prior written permission from TDK Corporation is prohibited.
! (4)This simulation model is subject to any modification or change without any prior notice.
! (5)Neither TDK Corporation nor any of its subsidiaries shall make any warranty, express or implied, 
!    Including but not limited to the correctness, implied warranties of merchantability and fitness for a particular purpose with respect to this simulation models.
! (6)The use of this simulation model shall be deemed to have consented to the terms and conditions hereof.
!--------------------------------------------------
# MHz S MA R 50
0.00000000000E+00	 9.99999528302E-01	 0.00000000000E+00	 4.71697890709E-07	 0.00000000000E+00	 4.71697890709E-07	 0.00000000000E+00	 9.99999528302E-01	 0.00000000000E+00
4.00000000000E-05	 9.99803343910E-01	-6.44232746769E-01	 1.12445374959E-02	 8.86758005844E+01	 1.12445374959E-02	 8.86758005844E+01	 9.99803343910E-01	-6.44232746769E-01
4.18839330257E-05	 9.99795044852E-01	-6.74300902851E-01	 1.17692816188E-02	 8.86650439371E+01	 1.17692816188E-02	 8.86650439371E+01	 9.99795044852E-01	-6.74300902851E-01
4.38565961426E-05	 9.99785213908E-01	-7.05511828789E-01	 1.23139774268E-02	 8.86478328519E+01	 1.23139774268E-02	 8.86478328519E+01	 9.99785213908E-01	-7.05511828789E-01
4.59221683893E-05	 9.99773550945E-01	-7.38390639776E-01	 1.28877890130E-02	 8.86240397951E+01	 1.28877890130E-02	 8.86240397951E+01	 9.99773550945E-01	-7.38390639776E-01
4.80850256303E-05	 9.99760921759E-01	-7.72977958955E-01	 1.34914138223E-02	 8.85981556483E+01	 1.34914138223E-02	 8.85981556483E+01	 9.99760921759E-01	-7.72977958955E-01
5.03497498260E-05	 9.99744234665E-01	-8.09031886852E-01	 1.41206635443E-02	 8.85576638204E+01	 1.41206635443E-02	 8.85576638204E+01	 9.99744234665E-01	-8.09031886852E-01
5.27211387394E-05	 9.99726756045E-01	-8.46782038010E-01	 1.47795069190E-02	 8.85172915092E+01	 1.47795069190E-02	 8.85172915092E+01	 9.99726756045E-01	-8.46782038010E-01
5.52042161000E-05	 9.99709324451E-01	-8.86344687665E-01	 1.54699614841E-02	 8.84802274322E+01	 1.54699614841E-02	 8.84802274322E+01	 9.99709324451E-01	-8.86344687665E-01
5.78042422467E-05	 9.99689117931E-01	-9.27969846898E-01	 1.61964183439E-02	 8.84362200534E+01	 1.61964183439E-02	 8.84362200534E+01	 9.99689117931E-01	-9.27969846898E-01
6.05267252716E-05	 9.99669569519E-01	-9.71358248778E-01	 1.69536158658E-02	 8.83975803132E+01	 1.69536158658E-02	 8.83975803132E+01	 9.99669569519E-01	-9.71358248778E-01
6.33774326886E-05	 9.99648697267E-01	-1.01674131813E+00	 1.77456111951E-02	 8.83573383757E+01	 1.77456111951E-02	 8.83573383757E+01	 9.99648697267E-01	-1.01674131813E+00
6.63624036517E-05	 9.99627069989E-01	-1.06447403161E+00	 1.85785882429E-02	 8.83176309870E+01	 1.85785882429E-02	 8.83176309870E+01	 9.99627069989E-01	-1.06447403161E+00
6.94879617494E-05	 9.99602010351E-01	-1.11458850468E+00	 1.94531326998E-02	 8.82704709360E+01	 1.94531326998E-02	 8.82704709360E+01	 9.99602010351E-01	-1.11458850468E+00
7.27607284001E-05	 9.99574023147E-01	-1.16680410770E+00	 2.03643394386E-02	 8.82180719320E+01	 2.03643394386E-02	 8.82180719320E+01	 9.99574023147E-01	-1.16680410770E+00
7.61876368803E-05	 9.99544365015E-01	-1.22129791708E+00	 2.13152800986E-02	 8.81645739323E+01	 2.13152800986E-02	 8.81645739323E+01	 9.99544365015E-01	-1.22129791708E+00
7.97759470121E-05	 9.99511940417E-01	-1.27854567616E+00	 2.23142607467E-02	 8.81075266328E+01	 2.23142607467E-02	 8.81075266328E+01	 9.99511940417E-01	-1.27854567616E+00
8.35332605429E-05	 9.99477796024E-01	-1.33867172779E+00	 2.33634334336E-02	 8.80500076071E+01	 2.33634334336E-02	 8.80500076071E+01	 9.99477796024E-01	-1.33867172779E+00
8.74675372500E-05	 9.99442305291E-01	-1.40144765019E+00	 2.44588036262E-02	 8.79928372847E+01	 2.44588036262E-02	 8.79928372847E+01	 9.99442305291E-01	-1.40144765019E+00
9.15871118026E-05	 9.99406894518E-01	-1.46687351134E+00	 2.56003515144E-02	 8.79391323802E+01	 2.56003515144E-02	 8.79391323802E+01	 9.99406894518E-01	-1.46687351134E+00
9.59007114190E-05	 9.99362649958E-01	-1.53554402074E+00	 2.67985353512E-02	 8.78695553299E+01	 2.67985353512E-02	 8.78695553299E+01	 9.99362649958E-01	-1.53554402074E+00
1.00417474355E-04	 9.99316136019E-01	-1.60765685724E+00	 2.80567249979E-02	 8.77996242721E+01	 2.80567249979E-02	 8.77996242721E+01	 9.99316136019E-01	-1.60765685724E+00
1.05146969262E-04	 9.99264640353E-01	-1.68303126213E+00	 2.93717856529E-02	 8.77240172291E+01	 2.93717856529E-02	 8.77240172291E+01	 9.99264640353E-01	-1.68303126213E+00
1.10099215461E-04	 9.99199936506E-01	-1.76179297296E+00	 3.07459854265E-02	 8.76281766071E+01	 3.07459854265E-02	 8.76281766071E+01	 9.99199936506E-01	-1.76179297296E+00
1.15284704164E-04	 9.99139468580E-01	-1.84400300083E+00	 3.21801925715E-02	 8.75458662565E+01	 3.21801925715E-02	 8.75458662565E+01	 9.99139468580E-01	-1.84400300083E+00
1.20714420702E-04	 9.99077825565E-01	-1.93058684077E+00	 3.36905868461E-02	 8.74664405801E+01	 3.36905868461E-02	 8.74664405801E+01	 9.99077825565E-01	-1.93058684077E+00
1.26399867798E-04	 9.99004214608E-01	-2.02130486860E+00	 3.52730860878E-02	 8.73718819994E+01	 3.52730860878E-02	 8.73718819994E+01	 9.99004214608E-01	-2.02130486860E+00
1.32353089933E-04	 9.98930050276E-01	-2.11544222134E+00	 3.69150876168E-02	 8.72816641167E+01	 3.69150876168E-02	 8.72816641167E+01	 9.98930050276E-01	-2.11544222134E+00
1.38586698862E-04	 9.98850675453E-01	-2.21423810934E+00	 3.86382249059E-02	 8.71886395566E+01	 3.86382249059E-02	 8.71886395566E+01	 9.98850675453E-01	-2.21423810934E+00
1.45113900335E-04	 9.98760054882E-01	-2.31808554343E+00	 4.04493859616E-02	 8.70846830838E+01	 4.04493859616E-02	 8.70846830838E+01	 9.98760054882E-01	-2.31808554343E+00
1.51948522069E-04	 9.98663511162E-01	-2.42703502699E+00	 4.23493654770E-02	 8.69784104599E+01	 4.23493654770E-02	 8.69784104599E+01	 9.98663511162E-01	-2.42703502699E+00
1.59105043042E-04	 9.98562552957E-01	-2.54000037089E+00	 4.43191857760E-02	 8.68718011147E+01	 4.43191857760E-02	 8.68718011147E+01	 9.98562552957E-01	-2.54000037089E+00
1.66598624171E-04	 9.98445688728E-01	-2.65859301596E+00	 4.63870150842E-02	 8.67510247097E+01	 4.63870150842E-02	 8.67510247097E+01	 9.98445688728E-01	-2.65859301596E+00
1.74445140423E-04	 9.98319622325E-01	-2.78304934589E+00	 4.85568600215E-02	 8.66258643002E+01	 4.85568600215E-02	 8.66258643002E+01	 9.98319622325E-01	-2.78304934589E+00
1.82661214454E-04	 9.98183924661E-01	-2.91380338102E+00	 5.08362371063E-02	 8.64964885573E+01	 5.08362371063E-02	 8.64964885573E+01	 9.98183924661E-01	-2.91380338102E+00
1.91264251815E-04	 9.98035098181E-01	-3.04913037289E+00	 5.31950835470E-02	 8.63593310191E+01	 5.31950835470E-02	 8.63593310191E+01	 9.98035098181E-01	-3.04913037289E+00
2.00272477830E-04	 9.97874966271E-01	-3.19108702595E+00	 5.56691502858E-02	 8.62176472584E+01	 5.56691502858E-02	 8.62176472584E+01	 9.97874966271E-01	-3.19108702595E+00
2.09704976209E-04	 9.97701244850E-01	-3.34037030055E+00	 5.82705256290E-02	 8.60698874697E+01	 5.82705256290E-02	 8.60698874697E+01	 9.97701244850E-01	-3.34037030055E+00
2.19581729467E-04	 9.97513585901E-01	-3.49695231295E+00	 6.09986429415E-02	 8.59164861704E+01	 6.09986429415E-02	 8.59164861704E+01	 9.97513585901E-01	-3.49695231295E+00
2.29923661267E-04	 9.97302317834E-01	-3.65990002968E+00	 6.38372683221E-02	 8.57493175620E+01	 6.38372683221E-02	 8.57493175620E+01	 9.97302317834E-01	-3.65990002968E+00
2.40752680738E-04	 9.97082739363E-01	-3.83023066603E+00	 6.68038537479E-02	 8.55834355528E+01	 6.68038537479E-02	 8.55834355528E+01	 9.97082739363E-01	-3.83023066603E+00
2.52091728895E-04	 9.96837162549E-01	-4.00922111261E+00	 6.99206820546E-02	 8.54043380773E+01	 6.99206820546E-02	 8.54043380773E+01	 9.96837162549E-01	-4.00922111261E+00
2.63964827234E-04	 9.96573578891E-01	-4.19680376527E+00	 7.31863537854E-02	 8.52199579658E+01	 7.31863537854E-02	 8.52199579658E+01	 9.96573578891E-01	-4.19680376527E+00
2.76397128626E-04	 9.96282397084E-01	-4.39204072947E+00	 7.65845037367E-02	 8.50236511122E+01	 7.65845037367E-02	 8.50236511122E+01	 9.96282397084E-01	-4.39204072947E+00
2.89414970596E-04	 9.95963894956E-01	-4.59593523489E+00	 8.01324116413E-02	 8.48172637181E+01	 8.01324116413E-02	 8.48172637181E+01	 9.95963894956E-01	-4.59593523489E+00
3.03045931128E-04	 9.95629346226E-01	-4.80995362168E+00	 8.38552538722E-02	 8.46099667604E+01	 8.38552538722E-02	 8.46099667604E+01	 9.95629346226E-01	-4.80995362168E+00
3.17318887077E-04	 9.95261709327E-01	-5.03464392819E+00	 8.77624896139E-02	 8.43907676226E+01	 8.77624896139E-02	 8.43907676226E+01	 9.95261709327E-01	-5.03464392819E+00
3.32264075353E-04	 9.94844948929E-01	-5.26865589587E+00	 9.18305653480E-02	 8.41509973891E+01	 9.18305653480E-02	 8.41509973891E+01	 9.94844948929E-01	-5.26865589587E+00
3.47913156973E-04	 9.94405148304E-01	-5.51309435272E+00	 9.60781252078E-02	 8.39089655602E+01	 9.60781252078E-02	 8.39089655602E+01	 9.94405148304E-01	-5.51309435272E+00
3.64299284136E-04	 9.93917880352E-01	-5.76906802721E+00	 1.00524328472E-01	 8.36511263928E+01	 1.00524328472E-01	 8.36511263928E+01	 9.93917880352E-01	-5.76906802721E+00
3.81457170452E-04	 9.93387874951E-01	-6.03775406776E+00	 1.05189154374E-01	 8.33821777537E+01	 1.05189154374E-01	 8.33821777537E+01	 9.93387874951E-01	-6.03775406776E+00
3.99423164484E-04	 9.92798875662E-01	-6.31842328052E+00	 1.10059678191E-01	 8.30949969079E+01	 1.10059678191E-01	 8.30949969079E+01	 9.92798875662E-01	-6.31842328052E+00
4.18235326755E-04	 9.92184801065E-01	-6.60974668562E+00	 1.15112063040E-01	 8.28086859089E+01	 1.15112063040E-01	 8.28086859089E+01	 9.92184801065E-01	-6.60974668562E+00
4.37933510370E-04	 9.91520073047E-01	-6.91606481150E+00	 1.20421201785E-01	 8.25112850187E+01	 1.20421201785E-01	 8.25112850187E+01	 9.91520073047E-01	-6.91606481150E+00
4.58559445451E-04	 9.90773135948E-01	-7.23674751227E+00	 1.25975826611E-01	 8.21897308342E+01	 1.25975826611E-01	 8.21897308342E+01	 9.90773135948E-01	-7.23674751227E+00
4.80156827539E-04	 9.89961117234E-01	-7.57246355310E+00	 1.31786584712E-01	 8.18545667828E+01	 1.31786584712E-01	 8.18545667828E+01	 9.89961117234E-01	-7.57246355310E+00
5.02771410163E-04	 9.89096102017E-01	-7.92067030447E+00	 1.37808625703E-01	 8.15123391020E+01	 1.37808625703E-01	 8.15123391020E+01	 9.89096102017E-01	-7.92067030447E+00
5.26451101762E-04	 9.88137015808E-01	-8.28551496667E+00	 1.44113080628E-01	 8.11478371625E+01	 1.44113080628E-01	 8.11478371625E+01	 9.88137015808E-01	-8.28551496667E+00
5.51246067188E-04	 9.87087262337E-01	-8.66746286279E+00	 1.50706838995E-01	 8.07651607317E+01	 1.50706838995E-01	 8.07651607317E+01	 9.87087262337E-01	-8.66746286279E+00
5.77208833970E-04	 9.85951521646E-01	-9.06807795578E+00	 1.57615534317E-01	 8.03683726110E+01	 1.57615534317E-01	 8.03683726110E+01	 9.85951521646E-01	-9.06807795578E+00
6.04394403597E-04	 9.84719217363E-01	-9.48261438186E+00	 1.64756252957E-01	 7.99552488889E+01	 1.64756252957E-01	 7.99552488889E+01	 9.84719217363E-01	-9.48261438186E+00
6.32860368034E-04	 9.83382863447E-01	-9.91630283404E+00	 1.72217564617E-01	 7.95255930585E+01	 1.72217564617E-01	 7.95255930585E+01	 9.83382863447E-01	-9.91630283404E+00
6.62667031734E-04	 9.81909744448E-01	-1.03699698895E+01	 1.80012173777E-01	 7.90710413998E+01	 1.80012173777E-01	 7.90710413998E+01	 9.81909744448E-01	-1.03699698895E+01
6.93877539388E-04	 9.80303159404E-01	-1.08468948310E+01	 1.88194125125E-01	 7.85958314104E+01	 1.88194125125E-01	 7.85958314104E+01	 9.80303159404E-01	-1.08468948310E+01
7.26558009694E-04	 9.78549942458E-01	-1.13387922153E+01	 1.96619516793E-01	 7.80982563622E+01	 1.96619516793E-01	 7.80982563622E+01	 9.78549942458E-01	-1.13387922153E+01
7.60777675433E-04	 9.76662766640E-01	-1.18520136199E+01	 2.05394511319E-01	 7.75848860549E+01	 2.05394511319E-01	 7.75848860549E+01	 9.76662766640E-01	-1.18520136199E+01
7.96609030133E-04	 9.74619381751E-01	-1.23894163371E+01	 2.14565116848E-01	 7.70517978549E+01	 2.14565116848E-01	 7.70517978549E+01	 9.74619381751E-01	-1.23894163371E+01
8.34127981644E-04	 9.72359627224E-01	-1.29516395499E+01	 2.24139354876E-01	 7.64859850566E+01	 2.24139354876E-01	 7.64859850566E+01	 9.72359627224E-01	-1.29516395499E+01
8.73414012952E-04	 9.69934910427E-01	-1.35321732203E+01	 2.34002681222E-01	 7.59037372836E+01	 2.34002681222E-01	 7.59037372836E+01	 9.69934910427E-01	-1.35321732203E+01
9.14550350555E-04	 9.67206281847E-01	-1.41387165658E+01	 2.44283131252E-01	 7.52746970623E+01	 2.44283131252E-01	 7.52746970623E+01	 9.67206281847E-01	-1.41387165658E+01
9.57624140782E-04	 9.64366221452E-01	-1.47722797006E+01	 2.54991027805E-01	 7.46478474219E+01	 2.54991027805E-01	 7.46478474219E+01	 9.64366221452E-01	-1.47722797006E+01
1.00272663441E-03	 9.61256407802E-01	-1.54329072831E+01	 2.66123351171E-01	 7.39887245041E+01	 2.66123351171E-01	 7.39887245041E+01	 9.61256407802E-01	-1.54329072831E+01
1.04995337997E-03	 9.57950941093E-01	-1.61159174069E+01	 2.77595190801E-01	 7.33162377476E+01	 2.77595190801E-01	 7.33162377476E+01	 9.57950941093E-01	-1.61159174069E+01
1.09940442617E-03	 9.54284465773E-01	-1.68235721158E+01	 2.89440313839E-01	 7.25991772516E+01	 2.89440313839E-01	 7.25991772516E+01	 9.54284465773E-01	-1.68235721158E+01
1.15118453384E-03	 9.50356592676E-01	-1.75625322284E+01	 3.01761729112E-01	 7.18618450331E+01	 3.01761729112E-01	 7.18618450331E+01	 9.50356592676E-01	-1.75625322284E+01
1.20540339789E-03	 9.46117298258E-01	-1.83307513963E+01	 3.14517649571E-01	 7.10973119788E+01	 3.14517649571E-01	 7.10973119788E+01	 9.46117298258E-01	-1.83307513963E+01
1.26217587966E-03	 9.41541938249E-01	-1.91240782049E+01	 3.27631291847E-01	 7.03041670841E+01	 3.27631291847E-01	 7.03041670841E+01	 9.41541938249E-01	-1.91240782049E+01
1.32162225026E-03	 9.36638418083E-01	-1.99435144524E+01	 3.41110427830E-01	 6.94869070868E+01	 3.41110427830E-01	 6.94869070868E+01	 9.36638418083E-01	-1.99435144524E+01
1.38386844538E-03	 9.31308963043E-01	-2.07948997741E+01	 3.55041478380E-01	 6.86324709887E+01	 3.55041478380E-01	 6.86324709887E+01	 9.31308963043E-01	-2.07948997741E+01
1.44904633206E-03	 9.25591786653E-01	-2.16799196552E+01	 3.69439335606E-01	 6.77508478838E+01	 3.69439335606E-01	 6.77508478838E+01	 9.25591786653E-01	-2.16799196552E+01
1.51729398808E-03	 9.19466729061E-01	-2.25929329128E+01	 3.84200150015E-01	 6.68417236413E+01	 3.84200150015E-01	 6.68417236413E+01	 9.19466729061E-01	-2.25929329128E+01
1.58875599443E-03	 9.12885984301E-01	-2.35293071637E+01	 3.99237838228E-01	 6.59009361780E+01	 3.99237838228E-01	 6.59009361780E+01	 9.12885984301E-01	-2.35293071637E+01
1.66358374162E-03	 9.05849356579E-01	-2.44965321152E+01	 4.14658803381E-01	 6.49318237320E+01	 4.14658803381E-01	 6.49318237320E+01	 9.05849356579E-01	-2.44965321152E+01
1.74193575042E-03	 8.98303708229E-01	-2.54973723233E+01	 4.30491191525E-01	 6.39301385372E+01	 4.30491191525E-01	 6.39301385372E+01	 8.98303708229E-01	-2.54973723233E+01
1.82397800764E-03	 8.90225439419E-01	-2.65305802440E+01	 4.46697771381E-01	 6.28959816973E+01	 4.46697771381E-01	 6.28959816973E+01	 8.90225439419E-01	-2.65305802440E+01
1.90988431781E-03	 8.81730896564E-01	-2.75828709063E+01	 4.63054035581E-01	 6.18465611721E+01	 4.63054035581E-01	 6.18465611721E+01	 8.81730896564E-01	-2.75828709063E+01
1.99983667135E-03	 8.72686380613E-01	-2.86649920422E+01	 4.79711015340E-01	 6.07673047827E+01	 4.79711015340E-01	 6.07673047827E+01	 8.72686380613E-01	-2.86649920422E+01
2.09402563013E-03	 8.63044737713E-01	-2.97768294219E+01	 4.96647380032E-01	 5.96553777773E+01	 4.96647380032E-01	 5.96553777773E+01	 8.63044737713E-01	-2.97768294219E+01
2.19265073117E-03	 8.52786065786E-01	-3.09161796104E+01	 5.13809186441E-01	 5.85113329879E+01	 5.13809186441E-01	 5.85113329879E+01	 8.52786065786E-01	-3.09161796104E+01
2.29592090932E-03	 8.42101789077E-01	-3.20737743937E+01	 5.31036860182E-01	 5.73583394221E+01	 5.31036860182E-01	 5.73583394221E+01	 8.42101789077E-01	-3.20737743937E+01
2.40405493996E-03	 8.30805993086E-01	-3.32524719098E+01	 5.48356457461E-01	 5.61773880352E+01	 5.48356457461E-01	 5.61773880352E+01	 8.30805993086E-01	-3.32524719098E+01
2.51728190239E-03	 8.18911940828E-01	-3.44563487850E+01	 5.65806371766E-01	 5.49719532101E+01	 5.65806371766E-01	 5.49719532101E+01	 8.18911940828E-01	-3.44563487850E+01
2.63584166516E-03	 8.06380223740E-01	-3.56894501661E+01	 5.83420610587E-01	 5.37398874808E+01	 5.83420610587E-01	 5.37398874808E+01	 8.06380223740E-01	-3.56894501661E+01
2.75998539425E-03	 7.93474595178E-01	-3.69246162555E+01	 6.00793226130E-01	 5.25077480654E+01	 6.00793226130E-01	 5.25077480654E+01	 7.93474595178E-01	-3.69246162555E+01
2.88997608512E-03	 7.79975768496E-01	-3.81779313632E+01	 6.18135950354E-01	 5.12548577513E+01	 6.18135950354E-01	 5.12548577513E+01	 7.79975768496E-01	-3.81779313632E+01
3.02608911988E-03	 7.65880059519E-01	-3.94483035085E+01	 6.35413157071E-01	 4.99819759148E+01	 6.35413157071E-01	 4.99819759148E+01	 7.65880059519E-01	-3.94483035085E+01
3.16861285067E-03	 7.51266351875E-01	-4.07337137008E+01	 6.52576603372E-01	 4.86969731213E+01	 6.52576603372E-01	 4.86969731213E+01	 7.51266351875E-01	-4.07337137008E+01
3.31784921055E-03	 7.36322868326E-01	-4.20192040533E+01	 6.69412165099E-01	 4.74160869655E+01	 6.69412165099E-01	 4.74160869655E+01	 7.36322868326E-01	-4.20192040533E+01
3.47411435310E-03	 7.20857762365E-01	-4.33061999445E+01	 6.85931213126E-01	 4.61223808581E+01	 6.85931213126E-01	 4.61223808581E+01	 7.20857762365E-01	-4.33061999445E+01
3.63773932222E-03	 7.05016972001E-01	-4.46056875939E+01	 7.02258016959E-01	 4.48281343679E+01	 7.02258016959E-01	 4.48281343679E+01	 7.05016972001E-01	-4.46056875939E+01
3.80907075343E-03	 6.88679784537E-01	-4.59091537280E+01	 7.18272742355E-01	 4.35230206056E+01	 7.18272742355E-01	 4.35230206056E+01	 6.88679784537E-01	-4.59091537280E+01
3.98847160817E-03	 6.72202698082E-01	-4.72042871604E+01	 7.33815865022E-01	 4.22348058722E+01	 7.33815865022E-01	 4.22348058722E+01	 6.72202698082E-01	-4.72042871604E+01
4.17632194279E-03	 6.55410288692E-01	-4.84894869233E+01	 7.48870167944E-01	 4.09483746000E+01	 7.48870167944E-01	 4.09483746000E+01	 6.55410288692E-01	-4.84894869233E+01
4.37301971364E-03	 6.38380836045E-01	-4.97681435827E+01	 7.63473889582E-01	 3.96688944843E+01	 7.63473889582E-01	 3.96688944843E+01	 6.38380836045E-01	-4.97681435827E+01
4.57898162016E-03	 6.21086685558E-01	-5.10460174416E+01	 7.77688380969E-01	 3.83933600168E+01	 7.77688380969E-01	 3.83933600168E+01	 6.21086685558E-01	-5.10460174416E+01
4.79464398762E-03	 6.03686371262E-01	-5.23014906966E+01	 7.91278086442E-01	 3.71322544640E+01	 7.91278086442E-01	 3.71322544640E+01	 6.03686371262E-01	-5.23014906966E+01
5.02046369149E-03	 5.86340235993E-01	-5.35388871683E+01	 8.04299548363E-01	 3.58957088410E+01	 8.04299548363E-01	 3.58957088410E+01	 5.86340235993E-01	-5.35388871683E+01
5.25691912531E-03	 5.68921189176E-01	-5.47670246913E+01	 8.16852003243E-01	 3.46731391513E+01	 8.16852003243E-01	 3.46731391513E+01	 5.68921189176E-01	-5.47670246913E+01
5.50451121415E-03	 5.51397133527E-01	-5.59822986516E+01	 8.28903880504E-01	 3.34611283417E+01	 8.28903880504E-01	 3.34611283417E+01	 5.51397133527E-01	-5.59822986516E+01
5.76376447582E-03	 5.33997963590E-01	-5.71656876275E+01	 8.40282186823E-01	 3.22742524745E+01	 8.40282186823E-01	 3.22742524745E+01	 5.33997963590E-01	-5.71656876275E+01
6.03522813203E-03	 5.16785952243E-01	-5.83300932431E+01	 8.51126859321E-01	 3.11152850401E+01	 8.51126859321E-01	 3.11152850401E+01	 5.16785952243E-01	-5.83300932431E+01
6.31947727192E-03	 4.99678375538E-01	-5.94616496790E+01	 8.61330570596E-01	 2.99771382954E+01	 8.61330570596E-01	 2.99771382954E+01	 4.99678375538E-01	-5.94616496790E+01
6.61711407037E-03	 4.82682665395E-01	-6.05776852887E+01	 8.71064619464E-01	 2.88592332896E+01	 8.71064619464E-01	 2.88592332896E+01	 4.82682665395E-01	-6.05776852887E+01
6.92876906367E-03	 4.65913895709E-01	-6.16652081534E+01	 8.80232392732E-01	 2.77679072113E+01	 8.80232392732E-01	 2.77679072113E+01	 4.65913895709E-01	-6.16652081534E+01
7.25510248534E-03	 4.49559043575E-01	-6.27248468012E+01	 8.88858674503E-01	 2.67140132443E+01	 8.88858674503E-01	 2.67140132443E+01	 4.49559043575E-01	-6.27248468012E+01
7.59680566477E-03	 4.33435680530E-01	-6.37518192567E+01	 8.96930196184E-01	 2.56844617425E+01	 8.96930196184E-01	 2.56844617425E+01	 4.33435680530E-01	-6.37518192567E+01
7.95460249181E-03	 4.17552781203E-01	-6.47547698680E+01	 9.04534841135E-01	 2.46788942833E+01	 9.04534841135E-01	 2.46788942833E+01	 4.17552781203E-01	-6.47547698680E+01
8.32925095033E-03	 4.01977297088E-01	-6.57319613571E+01	 9.11677397629E-01	 2.37006137196E+01	 9.11677397629E-01	 2.37006137196E+01	 4.01977297088E-01	-6.57319613571E+01
8.72154472395E-03	 3.86928222519E-01	-6.66736301178E+01	 9.18308733961E-01	 2.27623340130E+01	 9.18308733961E-01	 2.27623340130E+01	 3.86928222519E-01	-6.66736301178E+01
9.13231487747E-03	 3.72189396982E-01	-6.75908584416E+01	 9.24529306823E-01	 2.18496110299E+01	 9.24529306823E-01	 2.18496110299E+01	 3.72189396982E-01	-6.75908584416E+01
9.56243161745E-03	 3.57746984498E-01	-6.84705905246E+01	 9.30275130989E-01	 2.09608140976E+01	 9.30275130989E-01	 2.09608140976E+01	 3.57746984498E-01	-6.84705905246E+01
1.00128061357E-02	 3.43671031603E-01	-6.93326864487E+01	 9.35691452650E-01	 2.00996626326E+01	 9.35691452650E-01	 2.00996626326E+01	 3.43671031603E-01	-6.93326864487E+01
1.04843925397E-02	 3.30150686022E-01	-7.01504367131E+01	 9.40634373811E-01	 1.92769208901E+01	 9.40634373811E-01	 1.92769208901E+01	 3.30150686022E-01	-7.01504367131E+01
1.09781898737E-02	 3.17026518339E-01	-7.09469639413E+01	 9.45263713006E-01	 1.84822459218E+01	 9.45263713006E-01	 1.84822459218E+01	 3.17026518339E-01	-7.09469639413E+01
1.14952442353E-02	 3.04203147474E-01	-7.17209139946E+01	 9.49586977908E-01	 1.77093251376E+01	 9.49586977908E-01	 1.77093251376E+01	 3.04203147474E-01	-7.17209139946E+01
1.20366509917E-02	 2.91801971132E-01	-7.24620478030E+01	 9.53565234669E-01	 1.69649942656E+01	 9.53565234669E-01	 1.69649942656E+01	 2.91801971132E-01	-7.24620478030E+01
1.26035570997E-02	 2.79905933896E-01	-7.31769091991E+01	 9.57250194027E-01	 1.62537659397E+01	 9.57250194027E-01	 1.62537659397E+01	 2.79905933896E-01	-7.31769091991E+01
1.31971635363E-02	 2.68388892890E-01	-7.38641945916E+01	 9.60652899528E-01	 1.55676341869E+01	 9.60652899528E-01	 1.55676341869E+01	 2.68388892890E-01	-7.38641945916E+01
1.38187278421E-02	 2.57260580104E-01	-7.45237970460E+01	 9.63788953057E-01	 1.49068233712E+01	 9.63788953057E-01	 1.49068233712E+01	 2.57260580104E-01	-7.45237970460E+01
1.44695667859E-02	 2.46476166726E-01	-7.51528546773E+01	 9.66662193681E-01	 1.42683438749E+01	 9.66662193681E-01	 1.42683438749E+01	 2.46476166726E-01	-7.51528546773E+01
1.51510591543E-02	 2.36140823527E-01	-7.57587331300E+01	 9.69318615489E-01	 1.36581588913E+01	 9.69318615489E-01	 1.36581588913E+01	 2.36140823527E-01	-7.57587331300E+01
1.58646486722E-02	 2.26200623555E-01	-7.63480920114E+01	 9.71797207660E-01	 1.30728095971E+01	 9.71797207660E-01	 1.30728095971E+01	 2.26200623555E-01	-7.63480920114E+01
1.66118470616E-02	 2.16598776040E-01	-7.69115140555E+01	 9.74071367655E-01	 1.25086900441E+01	 9.74071367655E-01	 1.25086900441E+01	 2.16598776040E-01	-7.69115140555E+01
1.73942372440E-02	 2.07349887911E-01	-7.74499607401E+01	 9.76157240405E-01	 1.19664640343E+01	 9.76157240405E-01	 1.19664640343E+01	 2.07349887911E-01	-7.74499607401E+01
1.82134766941E-02	 1.98494979498E-01	-7.79649428598E+01	 9.78071481785E-01	 1.14483549615E+01	 9.78071481785E-01	 1.14483549615E+01	 1.98494979498E-01	-7.79649428598E+01
1.90713009505E-02	 1.90008721379E-01	-7.84625546895E+01	 9.79845225304E-01	 1.09527157225E+01	 9.79845225304E-01	 1.09527157225E+01	 1.90008721379E-01	-7.84625546895E+01
1.99695272931E-02	 1.81851008136E-01	-7.89408194083E+01	 9.81480231860E-01	 1.04770474946E+01	 9.81480231860E-01	 1.04770474946E+01	 1.81851008136E-01	-7.89408194083E+01
2.09100585925E-02	 1.73976106202E-01	-7.93932367251E+01	 9.82965429034E-01	 1.00185458946E+01	 9.82965429034E-01	 1.00185458946E+01	 1.73976106202E-01	-7.93932367251E+01
2.18948873413E-02	 1.66445043155E-01	-7.98213450710E+01	 9.84315121017E-01	 9.58066350564E+00	 9.84315121017E-01	 9.58066350564E+00	 1.66445043155E-01	-7.98213450710E+01
2.29260998752E-02	 1.59250018203E-01	-8.02418001207E+01	 9.85585015103E-01	 9.16286838290E+00	 9.85585015103E-01	 9.16286838290E+00	 1.59250018203E-01	-8.02418001207E+01
2.40058807929E-02	 1.52335026465E-01	-8.06405210403E+01	 9.86741111084E-01	 8.76178858752E+00	 9.86741111084E-01	 8.76178858752E+00	 1.52335026465E-01	-8.06405210403E+01
2.51365175838E-02	 1.45673517175E-01	-8.10219417338E+01	 9.87802742852E-01	 8.37581697514E+00	 9.87802742852E-01	 8.37581697514E+00	 1.45673517175E-01	-8.10219417338E+01
2.63204054745E-02	 1.39297738736E-01	-8.13896020457E+01	 9.88784101644E-01	 8.00676417321E+00	 9.88784101644E-01	 8.00676417321E+00	 1.39297738736E-01	-8.13896020457E+01
2.75600525026E-02	 1.33250596807E-01	-8.17374538912E+01	 9.89675206988E-01	 7.65704236008E+00	 9.89675206988E-01	 7.65704236008E+00	 1.33250596807E-01	-8.17374538912E+01
2.88580848301E-02	 1.27416584127E-01	-8.20757877273E+01	 9.90506382386E-01	 7.31992260499E+00	 9.90506382386E-01	 7.31992260499E+00	 1.27416584127E-01	-8.20757877273E+01
3.02172523068E-02	 1.21813626332E-01	-8.23891188163E+01	 9.91247414987E-01	 6.99637926483E+00	 9.91247414987E-01	 6.99637926483E+00	 1.21813626332E-01	-8.23891188163E+01
3.16404342960E-02	 1.16449028912E-01	-8.26946121973E+01	 9.91940297032E-01	 6.68681838495E+00	 9.91940297032E-01	 6.68681838495E+00	 1.16449028912E-01	-8.26946121973E+01
3.31306457740E-02	 1.11359507195E-01	-8.29875635119E+01	 9.92577623114E-01	 6.39331630383E+00	 9.92577623114E-01	 6.39331630383E+00	 1.11359507195E-01	-8.29875635119E+01
3.46910437174E-02	 1.06465214059E-01	-8.32636703773E+01	 9.93155579825E-01	 6.11122526292E+00	 9.93155579825E-01	 6.11122526292E+00	 1.06465214059E-01	-8.32636703773E+01
3.63249337913E-02	 1.01759486677E-01	-8.35277433987E+01	 9.93687026771E-01	 5.84014189126E+00	 9.93687026771E-01	 5.84014189126E+00	 1.01759486677E-01	-8.35277433987E+01
3.80357773520E-02	 9.72462036245E-02	-8.37873997527E+01	 9.94187732863E-01	 5.58027561750E+00	 9.94187732863E-01	 5.58027561750E+00	 9.72462036245E-02	-8.37873997527E+01
3.98271987798E-02	 9.29722208637E-02	-8.40276560624E+01	 9.94633908073E-01	 5.33428829465E+00	 9.94633908073E-01	 5.33428829465E+00	 9.29722208637E-02	-8.40276560624E+01
4.17029931574E-02	 8.88733219838E-02	-8.42578689283E+01	 9.95045056507E-01	 5.09847086337E+00	 9.95045056507E-01	 5.09847086337E+00	 8.88733219838E-02	-8.42578689283E+01
4.36671343094E-02	 8.49402266381E-02	-8.44737811820E+01	 9.95417070239E-01	 4.87226953898E+00	 9.95417070239E-01	 4.87226953898E+00	 8.49402266381E-02	-8.44737811820E+01
4.57237832210E-02	 8.11606198042E-02	-8.46758863123E+01	 9.95753642375E-01	 4.65496312885E+00	 9.95753642375E-01	 4.65496312885E+00	 8.11606198042E-02	-8.46758863123E+01
4.78772968527E-02	 7.75795204030E-02	-8.48818805606E+01	 9.96080797427E-01	 4.44914606917E+00	 9.96080797427E-01	 4.44914606917E+00	 7.75795204030E-02	-8.48818805606E+01
5.01322373708E-02	 7.41464168396E-02	-8.50786299472E+01	 9.96381386140E-01	 4.25188822307E+00	 9.96381386140E-01	 4.25188822307E+00	 7.41464168396E-02	-8.50786299472E+01
5.24933818117E-02	 7.08527304350E-02	-8.52585766755E+01	 9.96647818210E-01	 4.06268112891E+00	 9.96647818210E-01	 4.06268112891E+00	 7.08527304350E-02	-8.52585766755E+01
5.49657322024E-02	 6.76929413155E-02	-8.54284761161E+01	 9.96890968862E-01	 3.88120592668E+00	 9.96890968862E-01	 3.88120592668E+00	 6.76929413155E-02	-8.54284761161E+01
5.75545261569E-02	 6.46906294985E-02	-8.55951055556E+01	 9.97119778873E-01	 3.70881603225E+00	 9.97119778873E-01	 3.70881603225E+00	 6.46906294985E-02	-8.55951055556E+01
6.02652479720E-02	 6.18247906228E-02	-8.57507657706E+01	 9.97326661138E-01	 3.54429146367E+00	 9.97326661138E-01	 3.54429146367E+00	 6.18247906228E-02	-8.57507657706E+01
6.31036402460E-02	 5.90740658967E-02	-8.58985147604E+01	 9.97516616880E-01	 3.38640230806E+00	 9.97516616880E-01	 3.38640230806E+00	 5.90740658967E-02	-8.58985147604E+01
6.60757160435E-02	 5.64391038811E-02	-8.60406395165E+01	 9.97692967509E-01	 3.23518298100E+00	 9.97692967509E-01	 3.23518298100E+00	 5.64391038811E-02	-8.60406395165E+01
6.91877716349E-02	 5.39279824271E-02	-8.61785530875E+01	 9.97857659446E-01	 3.09109402322E+00	 9.97857659446E-01	 3.09109402322E+00	 5.39279824271E-02	-8.61785530875E+01
7.24463998338E-02	 5.15369783600E-02	-8.62984481224E+01	 9.97998834576E-01	 2.95390834691E+00	 9.97998834576E-01	 2.95390834691E+00	 5.15369783600E-02	-8.62984481224E+01
7.58585039649E-02	 4.92420105046E-02	-8.64184396768E+01	 9.98134532989E-01	 2.82225276640E+00	 9.98134532989E-01	 2.82225276640E+00	 4.92420105046E-02	-8.64184396768E+01
7.94313124874E-02	 4.70425681393E-02	-8.65327543281E+01	 9.98259950815E-01	 2.69609133928E+00	 9.98259950815E-01	 2.69609133928E+00	 4.70425681393E-02	-8.65327543281E+01
8.31723943092E-02	 4.49423653117E-02	-8.66422866719E+01	 9.98376332923E-01	 2.57563535891E+00	 9.98376332923E-01	 2.57563535891E+00	 4.49423653117E-02	-8.66422866719E+01
8.70896748209E-02	 4.29475390774E-02	-8.67373360404E+01	 9.98476792494E-01	 2.46122887463E+00	 9.98476792494E-01	 2.46122887463E+00	 4.29475390774E-02	-8.67373360404E+01
9.11914526857E-02	 4.10377728894E-02	-8.68299581031E+01	 9.98571663259E-01	 2.35171163587E+00	 9.98571663259E-01	 2.35171163587E+00	 4.10377728894E-02	-8.68299581031E+01
9.54864174202E-02	 3.92030730861E-02	-8.69273649773E+01	 9.98666191871E-01	 2.24651272048E+00	 9.98666191871E-01	 2.24651272048E+00	 3.92030730861E-02	-8.69273649773E+01
9.99836678023E-02	 3.74498921262E-02	-8.70130260141E+01	 9.98748991280E-01	 2.14599134266E+00	 9.98748991280E-01	 2.14599134266E+00	 3.74498921262E-02	-8.70130260141E+01
1.04692731147E-01	 3.57850748873E-02	-8.70977351167E+01	 9.98827713756E-01	 2.05054493285E+00	 9.98827713756E-01	 2.05054493285E+00	 3.57850748873E-02	-8.70977351167E+01
1.09623583491E-01	 3.41923524488E-02	-8.71678273471E+01	 9.98894482393E-01	 1.95923191442E+00	 9.98894482393E-01	 1.95923191442E+00	 3.41923524488E-02	-8.71678273471E+01
1.14786670725E-01	 3.26644453308E-02	-8.72363025741E+01	 9.98957961222E-01	 1.87164087803E+00	 9.98957961222E-01	 1.87164087803E+00	 3.26644453308E-02	-8.72363025741E+01
1.20192930722E-01	 3.12011448499E-02	-8.73025960006E+01	 9.99017910395E-01	 1.78775869431E+00	 9.99017910395E-01	 1.78775869431E+00	 3.12011448499E-02	-8.73025960006E+01
1.25853816513E-01	 2.98140160174E-02	-8.73647077888E+01	 9.99073210215E-01	 1.70824676127E+00	 9.99073210215E-01	 1.70824676127E+00	 2.98140160174E-02	-8.73647077888E+01
1.31781320547E-01	 2.84857454010E-02	-8.74196405057E+01	 9.99122890349E-01	 1.63211018723E+00	 9.99122890349E-01	 1.63211018723E+00	 2.84857454010E-02	-8.74196405057E+01
1.37988000096E-01	 2.72124485607E-02	-8.74762348504E+01	 9.99171648924E-01	 1.55912989688E+00	 9.99171648924E-01	 1.55912989688E+00	 2.72124485607E-02	-8.74762348504E+01
1.44487003859E-01	 2.59923598509E-02	-8.75209245697E+01	 9.99213204568E-01	 1.48919793371E+00	 9.99213204568E-01	 1.48919793371E+00	 2.59923598509E-02	-8.75209245697E+01
1.51292099818E-01	 2.48393568212E-02	-8.75654410285E+01	 9.99253084608E-01	 1.42311488554E+00	 9.99253084608E-01	 1.42311488554E+00	 2.48393568212E-02	-8.75654410285E+01
1.58417704402E-01	 2.37306479736E-02	-8.76022464861E+01	 9.99288511951E-01	 1.35957035862E+00	 9.99288511951E-01	 1.35957035862E+00	 2.37306479736E-02	-8.76022464861E+01
1.65878913032E-01	 2.26696805494E-02	-8.76372130163E+01	 9.99322130769E-01	 1.29876427251E+00	 9.99322130769E-01	 1.29876427251E+00	 2.26696805494E-02	-8.76372130163E+01
1.73691532095E-01	 2.16525552936E-02	-8.76701267980E+01	 9.99353971922E-01	 1.24047269811E+00	 9.99353971922E-01	 1.24047269811E+00	 2.16525552936E-02	-8.76701267980E+01
1.81872112435E-01	 2.06899634061E-02	-8.76971720624E+01	 9.99382500954E-01	 1.18530664774E+00	 9.99382500954E-01	 1.18530664774E+00	 2.06899634061E-02	-8.76971720624E+01
1.90437984412E-01	 1.97682209998E-02	-8.77308490562E+01	 9.99412519668E-01	 1.13248649323E+00	 9.99412519668E-01	 1.13248649323E+00	 1.97682209998E-02	-8.77308490562E+01
1.99407294617E-01	 1.88842910242E-02	-8.77533777388E+01	 9.99437868864E-01	 1.08183087631E+00	 9.99437868864E-01	 1.08183087631E+00	 1.88842910242E-02	-8.77533777388E+01
2.08799044314E-01	 1.80357871507E-02	-8.77721498813E+01	 9.99461385178E-01	 1.03320586225E+00	 9.99461385178E-01	 1.03320586225E+00	 1.80357871507E-02	-8.77721498813E+01
2.18633129697E-01	 1.72330299553E-02	-8.77886755403E+01	 9.99483413396E-01	 9.87203387774E-01	 9.99483413396E-01	 9.87203387774E-01	 1.72330299553E-02	-8.77886755403E+01
2.28930384036E-01	 1.64660510368E-02	-8.77969328319E+01	 9.99502465211E-01	 9.43249784002E-01	 9.99502465211E-01	 9.43249784002E-01	 1.64660510368E-02	-8.77969328319E+01
2.39712621813E-01	 1.57297977153E-02	-8.78048967272E+01	 9.99521109471E-01	 9.01058309637E-01	 9.99521109471E-01	 9.01058309637E-01	 1.57297977153E-02	-8.78048967272E+01
2.51002684936E-01	 1.50233587626E-02	-8.78120762841E+01	 9.99539194821E-01	 8.60576433566E-01	 9.99539194821E-01	 8.60576433566E-01	 1.50233587626E-02	-8.78120762841E+01
2.62824491128E-01	 1.43532309054E-02	-8.78094986581E+01	 9.99554296979E-01	 8.22173261261E-01	 9.99554296979E-01	 8.22173261261E-01	 1.43532309054E-02	-8.78094986581E+01
2.75203084598E-01	 1.37158281374E-02	-8.78048039555E+01	 9.99568597480E-01	 7.85645886136E-01	 9.99568597480E-01	 7.85645886136E-01	 1.37158281374E-02	-8.78048039555E+01
2.88164689095E-01	 1.31033344738E-02	-8.77959916618E+01	 9.99581836939E-01	 7.50545674221E-01	 9.99581836939E-01	 7.50545674221E-01	 1.31033344738E-02	-8.77959916618E+01
3.01736763461E-01	 1.25170050472E-02	-8.77915807123E+01	 9.99595917725E-01	 7.16947300369E-01	 9.99595917725E-01	 7.16947300369E-01	 1.25170050472E-02	-8.77915807123E+01
3.15948059804E-01	 1.19567126990E-02	-8.77777329387E+01	 9.99607769243E-01	 6.84838864310E-01	 9.99607769243E-01	 6.84838864310E-01	 1.19567126990E-02	-8.77777329387E+01
3.30828684411E-01	 1.14223545627E-02	-8.77732616859E+01	 9.99621357729E-01	 6.54220452781E-01	 9.99621357729E-01	 6.54220452781E-01	 1.14223545627E-02	-8.77732616859E+01
3.46410161522E-01	 1.09126540007E-02	-8.77489820231E+01	 9.99630852352E-01	 6.25009648646E-01	 9.99630852352E-01	 6.25009648646E-01	 1.09126540007E-02	-8.77489820231E+01
3.62725500115E-01	 1.04246887570E-02	-8.77295754993E+01	 9.99641288123E-01	 5.97046750892E-01	 9.99641288123E-01	 5.97046750892E-01	 1.04246887570E-02	-8.77295754993E+01
3.79809263839E-01	 9.95671404025E-03	-8.77051574835E+01	 9.99650821866E-01	 5.70228692779E-01	 9.99650821866E-01	 5.70228692779E-01	 9.95671404025E-03	-8.77051574835E+01
3.97697644229E-01	 9.51453310905E-03	-8.76796248617E+01	 9.99659989354E-01	 5.44889086015E-01	 9.99659989354E-01	 5.44889086015E-01	 9.51453310905E-03	-8.76796248617E+01
4.16428537385E-01	 9.08847222498E-03	-8.76589076530E+01	 9.99669996153E-01	 5.20475390186E-01	 9.99669996153E-01	 5.20475390186E-01	 9.08847222498E-03	-8.76589076530E+01
4.36041624245E-01	 8.68280796965E-03	-8.76303319155E+01	 9.99678638307E-01	 4.97228857785E-01	 9.99678638307E-01	 4.97228857785E-01	 8.68280796965E-03	-8.76303319155E+01
4.56578454658E-01	 8.29313830925E-03	-8.75888347062E+01	 9.99685443341E-01	 4.74895957336E-01	 9.99685443341E-01	 4.74895957336E-01	 8.29313830925E-03	-8.75888347062E+01
4.78082535397E-01	 7.92406618033E-03	-8.75488052462E+01	 9.99692448723E-01	 4.53744422175E-01	 9.99692448723E-01	 4.53744422175E-01	 7.92406618033E-03	-8.75488052462E+01
5.00599422333E-01	 7.56822949339E-03	-8.75074140369E+01	 9.99699450745E-01	 4.33351708809E-01	 9.99699450745E-01	 4.33351708809E-01	 7.56822949339E-03	-8.75074140369E+01
5.24176816943E-01	 7.22860410842E-03	-8.74681903459E+01	 9.99706766752E-01	 4.13889181570E-01	 9.99706766752E-01	 4.13889181570E-01	 7.22860410842E-03	-8.74681903459E+01
5.48864667362E-01	 6.90487988359E-03	-8.74187905902E+01	 9.99712833661E-01	 3.95335739269E-01	 9.99712833661E-01	 3.95335739269E-01	 6.90487988359E-03	-8.74187905902E+01
5.74715274199E-01	 6.59588541437E-03	-8.73619664255E+01	 9.99718130207E-01	 3.77625068917E-01	 9.99718130207E-01	 3.77625068917E-01	 6.59588541437E-03	-8.73619664255E+01
6.01783401336E-01	 6.30085002593E-03	-8.73144498660E+01	 9.99724589054E-01	 3.60717350389E-01	 9.99724589054E-01	 3.60717350389E-01	 6.30085002593E-03	-8.73144498660E+01
6.30126391938E-01	 6.01792364177E-03	-8.72570807277E+01	 9.99730085414E-01	 3.44501650890E-01	 9.99730085414E-01	 3.44501650890E-01	 6.01792364177E-03	-8.72570807277E+01
6.59804289942E-01	 5.74608778256E-03	-8.71783190952E+01	 9.99733606492E-01	 3.28916845496E-01	 9.99733606492E-01	 3.28916845496E-01	 5.74608778256E-03	-8.71783190952E+01
6.90879967251E-01	 5.48842932807E-03	-8.70897108491E+01	 9.99736366558E-01	 3.14142650705E-01	 9.99736366558E-01	 3.14142650705E-01	 5.48842932807E-03	-8.70897108491E+01
7.23419256928E-01	 5.24292806846E-03	-8.70213623764E+01	 9.99741269156E-01	 3.00070815891E-01	 9.99741269156E-01	 3.00070815891E-01	 5.24292806846E-03	-8.70213623764E+01
7.57491092668E-01	 5.00644227168E-03	-8.69494435806E+01	 9.99746071641E-01	 2.86515487382E-01	 9.99746071641E-01	 2.86515487382E-01	 5.00644227168E-03	-8.69494435806E+01
7.93167654822E-01	 4.77962840305E-03	-8.68853037893E+01	 9.99751690805E-01	 2.73516946344E-01	 9.99751690805E-01	 2.73516946344E-01	 4.77962840305E-03	-8.68853037893E+01
8.30524523318E-01	 4.56324914883E-03	-8.68016109957E+01	 9.99755782471E-01	 2.61112329298E-01	 9.99755782471E-01	 2.61112329298E-01	 4.56324914883E-03	-8.68016109957E+01
8.69640837772E-01	 4.35862656122E-03	-8.67351674948E+01	 9.99761241099E-01	 2.49385913716E-01	 9.99761241099E-01	 2.49385913716E-01	 4.35862656122E-03	-8.67351674948E+01
9.10599465141E-01	 4.16149753946E-03	-8.66625970486E+01	 9.99766367093E-01	 2.38088174022E-01	 9.99766367093E-01	 2.38088174022E-01	 4.16149753946E-03	-8.66625970486E+01
9.53487175281E-01	 3.97375525555E-03	-8.65633672710E+01	 9.99769663678E-01	 2.27322927361E-01	 9.99769663678E-01	 2.27322927361E-01	 3.97375525555E-03	-8.65633672710E+01
9.98394824759E-01	 3.79226171382E-03	-8.64562709227E+01	 9.99772763917E-01	 2.16914940891E-01	 9.99772763917E-01	 2.16914940891E-01	 3.79226171382E-03	-8.64562709227E+01
1.04541754934E+00	 3.62005619522E-03	-8.63430042337E+01	 9.99775628141E-01	 2.07038503775E-01	 9.99775628141E-01	 2.07038503775E-01	 3.62005619522E-03	-8.63430042337E+01
1.09465496551E+00	 3.45361601713E-03	-8.62072846068E+01	 9.99777492504E-01	 1.97488581003E-01	 9.99777492504E-01	 1.97488581003E-01	 3.45361601713E-03	-8.62072846068E+01
1.14621138154E+00	 3.29539390827E-03	-8.61097856481E+01	 9.99781830363E-01	 1.88418563776E-01	 9.99781830363E-01	 1.88418563776E-01	 3.29539390827E-03	-8.61097856481E+01
1.20019601844E+00	 3.14477054982E-03	-8.59883654443E+01	 9.99784916535E-01	 1.79779572146E-01	 9.99784916535E-01	 1.79779572146E-01	 3.14477054982E-03	-8.59883654443E+01
1.25672324135E+00	 2.99931094819E-03	-8.58247300444E+01	 9.99786102039E-01	 1.71428697746E-01	 9.99786102039E-01	 1.71428697746E-01	 2.99931094819E-03	-8.58247300444E+01
1.31591280182E+00	 2.86084601021E-03	-8.57170629638E+01	 9.99790417251E-01	 1.63491144609E-01	 9.99790417251E-01	 1.63491144609E-01	 2.86084601021E-03	-8.57170629638E+01
1.37789009148E+00	 2.72732784664E-03	-8.56085552749E+01	 9.99794866217E-01	 1.55837773175E-01	 9.99794866217E-01	 1.55837773175E-01	 2.72732784664E-03	-8.56085552749E+01
1.44278640771E+00	 2.59987405348E-03	-8.54477345011E+01	 9.99797011081E-01	 1.48522202544E-01	 9.99797011081E-01	 1.48522202544E-01	 2.59987405348E-03	-8.54477345011E+01
1.51073923177E+00	 2.47722661373E-03	-8.53109125206E+01	 9.99800538407E-01	 1.41487936249E-01	 9.99800538407E-01	 1.41487936249E-01	 2.47722661373E-03	-8.53109125206E+01
1.58189252007E+00	 2.35950417475E-03	-8.51827107040E+01	 9.99804616836E-01	 1.34738531996E-01	 9.99804616836E-01	 1.34738531996E-01	 2.35950417475E-03	-8.51827107040E+01
1.65639700911E+00	 2.24636874620E-03	-8.50104952405E+01	 9.99807130470E-01	 1.28244571869E-01	 9.99807130470E-01	 1.28244571869E-01	 2.24636874620E-03	-8.50104952405E+01
1.73441053484E+00	 2.13742575498E-03	-8.48421989576E+01	 9.99810113665E-01	 1.21992854357E-01	 9.99810113665E-01	 1.21992854357E-01	 2.13742575498E-03	-8.48421989576E+01
1.81609836701E+00	 2.03509691534E-03	-8.47013915173E+01	 9.99814119651E-01	 1.16125879978E-01	 9.99814119651E-01	 1.16125879978E-01	 2.03509691534E-03	-8.47013915173E+01
1.90163355930E+00	 1.93334560353E-03	-8.44696463265E+01	 9.99815529444E-01	 1.10277339504E-01	 9.99815529444E-01	 1.10277339504E-01	 1.93334560353E-03	-8.44696463265E+01
1.99119731593E+00	 1.83929095870E-03	-8.42812734676E+01	 9.99818398917E-01	 1.04878225378E-01	 9.99818398917E-01	 1.04878225378E-01	 1.83929095870E-03	-8.42812734676E+01
2.08497937553E+00	 1.74565391210E-03	-8.40930647246E+01	 9.99821857413E-01	 9.95053157787E-02	 9.99821857413E-01	 9.95053157787E-02	 1.74565391210E-03	-8.40930647246E+01
2.18317841312E+00	 1.65973617688E-03	-8.39001279648E+01	 9.99824995411E-01	 9.45740562673E-02	 9.99824995411E-01	 9.45740562673E-02	 1.65973617688E-03	-8.39001279648E+01
2.28600246096E+00	 1.57587843458E-03	-8.36565583522E+01	 9.99827111252E-01	 8.97539269251E-02	 9.99827111252E-01	 8.97539269251E-02	 1.57587843458E-03	-8.36565583522E+01
2.39366934929E+00	 1.49470716712E-03	-8.33398285576E+01	 9.99827745628E-01	 8.50771551605E-02	 9.99827745628E-01	 8.50771551605E-02	 1.49470716712E-03	-8.33398285576E+01
2.50640716778E+00	 1.41472315704E-03	-8.30932322829E+01	 9.99830860155E-01	 8.04830816727E-02	 9.99830860155E-01	 8.04830816727E-02	 1.41472315704E-03	-8.30932322829E+01
2.62445474876E+00	 1.33814302631E-03	-8.27066725464E+01	 9.99831004989E-01	 7.60625056723E-02	 9.99831004989E-01	 7.60625056723E-02	 1.33814302631E-03	-8.27066725464E+01
2.74806217315E+00	 1.26680521065E-03	-8.24187352334E+01	 9.99833656083E-01	 7.19601173323E-02	 9.99833656083E-01	 7.19601173323E-02	 1.26680521065E-03	-8.24187352334E+01
2.87749130027E+00	 1.19655831278E-03	-8.20658437708E+01	 9.99835535422E-01	 6.79126472103E-02	 9.99835535422E-01	 6.79126472103E-02	 1.19655831278E-03	-8.20658437708E+01
3.01301632257E+00	 1.12712313257E-03	-8.15043770758E+01	 9.99834107197E-01	 6.38813892785E-02	 9.99834107197E-01	 6.38813892785E-02	 1.12712313257E-03	-8.15043770758E+01
3.15492434650E+00	 1.06042594192E-03	-8.11544119112E+01	 9.99837485139E-01	 6.00450662079E-02	 9.99837485139E-01	 6.00450662079E-02	 1.06042594192E-03	-8.11544119112E+01
3.30351600075E+00	 9.96385939538E-04	-8.06422781562E+01	 9.99838473053E-01	 5.63381051720E-02	 9.99838473053E-01	 5.63381051720E-02	 9.96385939538E-04	-8.06422781562E+01
3.45910607312E+00	 9.34958348654E-04	-8.01190706632E+01	 9.99839984295E-01	 5.27830025926E-02	 9.99839984295E-01	 5.27830025926E-02	 9.34958348654E-04	-8.01190706632E+01
3.62202417738E+00	 8.75141478442E-04	-7.95295187239E+01	 9.99841331825E-01	 4.93148141576E-02	 9.99841331825E-01	 4.93148141576E-02	 8.75141478442E-04	-7.95295187239E+01
3.79261545157E+00	 8.17817313106E-04	-7.88733664413E+01	 9.99842501184E-01	 4.59839508132E-02	 9.99842501184E-01	 4.59839508132E-02	 8.17817313106E-04	-7.88733664413E+01
3.97124128915E+00	 7.62334711047E-04	-7.82059956506E+01	 9.99844462131E-01	 4.27631091662E-02	 9.99844462131E-01	 4.27631091662E-02	 7.62334711047E-04	-7.82059956506E+01
4.15828010459E+00	 7.06878399037E-04	-7.73480327223E+01	 9.99845411510E-01	 3.95238334973E-02	 9.99845411510E-01	 3.95238334973E-02	 7.06878399037E-04	-7.73480327223E+01
4.35412813508E+00	 6.54023461330E-04	-7.62715023552E+01	 9.99844988132E-01	 3.64078777348E-02	 9.99844988132E-01	 3.64078777348E-02	 6.54023461330E-04	-7.62715023552E+01
4.55920027987E+00	 6.03014786210E-04	-7.53378487464E+01	 9.99847535735E-01	 3.34301795922E-02	 9.99847535735E-01	 3.34301795922E-02	 6.03014786210E-04	-7.53378487464E+01
4.77393097933E+00	 5.52747527597E-04	-7.38130183943E+01	 9.99846049880E-01	 3.04192887888E-02	 9.99846049880E-01	 3.04192887888E-02	 5.52747527597E-04	-7.38130183943E+01
4.99877513519E+00	 5.02881584319E-04	-7.25070761926E+01	 9.99848954863E-01	 2.74846615576E-02	 9.99848954863E-01	 2.74846615576E-02	 5.02881584319E-04	-7.25070761926E+01
5.23420907432E+00	 4.55094772534E-04	-7.07924576439E+01	 9.99850370295E-01	 2.46271797286E-02	 9.99850370295E-01	 2.46271797286E-02	 4.55094772534E-04	-7.07924576439E+01
5.48073155779E+00	 4.12103493901E-04	-6.86185832781E+01	 9.99849831096E-01	 2.19899911700E-02	 9.99849831096E-01	 2.19899911700E-02	 4.12103493901E-04	-6.86185832781E+01
5.73886483746E+00	 3.67492439822E-04	-6.58491842628E+01	 9.99849700412E-01	 1.92156782387E-02	 9.99849700412E-01	 1.92156782387E-02	 3.67492439822E-04	-6.58491842628E+01
6.00915576239E+00	 3.23756492033E-04	-6.27189932086E+01	 9.99851646011E-01	 1.64890093985E-02	 9.99851646011E-01	 1.64890093985E-02	 3.23756492033E-04	-6.27189932086E+01
6.29217693733E+00	 2.84117391618E-04	-5.79808856082E+01	 9.99849389367E-01	 1.38043443988E-02	 9.99849389367E-01	 1.38043443988E-02	 2.84117391618E-04	-5.79808856082E+01
6.58852793573E+00	 2.45050578443E-04	-5.23112031183E+01	 9.99850201665E-01	 1.11124096603E-02	 9.99850201665E-01	 1.11124096603E-02	 2.45050578443E-04	-5.23112031183E+01
6.89883656995E+00	 2.09998648967E-04	-4.47113563263E+01	 9.99850773266E-01	 8.46622896608E-03	 9.99850773266E-01	 8.46622896608E-03	 2.09998648967E-04	-4.47113563263E+01
7.22376022128E+00	 1.80125781528E-04	-3.39990925215E+01	 9.99850672437E-01	 5.77184714849E-03	 9.99850672437E-01	 5.77184714849E-03	 1.80125781528E-04	-3.39990925215E+01
7.56398723255E+00	 1.59555669390E-04	-1.97880590319E+01	 9.99849867337E-01	 3.09536886754E-03	 9.99849867337E-01	 3.09536886754E-03	 1.59555669390E-04	-1.97880590319E+01
7.92023836639E+00	 1.51614848290E-04	-3.22687178640E+00	 9.99848625577E-01	 4.89057111286E-04	 9.99848625577E-01	 4.89057111286E-04	 1.51614848290E-04	-3.22687178640E+00
8.29326833214E+00	 1.56207598971E-04	 1.36240384570E+01	 9.99848188407E-01	-2.10850002579E-03	 9.99848188407E-01	-2.10850002579E-03	 1.56207598971E-04	 1.36240384570E+01
8.68386738469E+00	 1.72342248796E-04	 2.74981311958E+01	 9.99847131129E-01	-4.55994044920E-03	 9.99847131129E-01	-4.55994044920E-03	 1.72342248796E-04	 2.74981311958E+01
9.09286299862E+00	 1.98234263775E-04	 3.89488491670E+01	 9.99845839496E-01	-7.14103050645E-03	 9.99845839496E-01	-7.14103050645E-03	 1.98234263775E-04	 3.89488491670E+01
9.52112162115E+00	 2.30386743457E-04	 4.79487606688E+01	 9.99845702763E-01	-9.80326119640E-03	 9.99845702763E-01	-9.80326119640E-03	 2.30386743457E-04	 4.79487606688E+01
9.96955050775E+00	 2.64579209729E-04	 5.41251831637E+01	 9.99844975265E-01	-1.22854520325E-02	 9.99844975265E-01	-1.22854520325E-02	 2.64579209729E-04	 5.41251831637E+01
1.04390996441E+01	 3.04084611901E-04	 5.92360567795E+01	 9.99844494191E-01	-1.49733961772E-02	 9.99844494191E-01	-1.49733961772E-02	 3.04084611901E-04	 5.92360567795E+01
1.09307637585E+01	 3.45164877869E-04	 6.32942390392E+01	 9.99844927404E-01	-1.76695977856E-02	 9.99844927404E-01	-1.76695977856E-02	 3.45164877869E-04	 6.32942390392E+01
1.14455844296E+01	 3.91646413646E-04	 6.64594477444E+01	 9.99843641661E-01	-2.05754200652E-02	 9.99843641661E-01	-2.05754200652E-02	 3.91646413646E-04	 6.64594477444E+01
1.19846522922E+01	 4.35714508672E-04	 6.89544191742E+01	 9.99843613026E-01	-2.33029844566E-02	 9.99843613026E-01	-2.33029844566E-02	 4.35714508672E-04	 6.89544191742E+01
1.25491093486E+01	 4.84651795213E-04	 7.09671500399E+01	 9.99842055074E-01	-2.62545949156E-02	 9.99842055074E-01	-2.62545949156E-02	 4.84651795213E-04	 7.09671500399E+01
1.31401513872E+01	 5.32666803493E-04	 7.25868284694E+01	 9.99840723234E-01	-2.91255361245E-02	 9.99840723234E-01	-2.91255361245E-02	 5.32666803493E-04	 7.25868284694E+01
1.37590305162E+01	 5.84491740798E-04	 7.37935531345E+01	 9.99837026384E-01	-3.21633807152E-02	 9.99837026384E-01	-3.21633807152E-02	 5.84491740798E-04	 7.37935531345E+01
1.44070578160E+01	 6.33460584885E-04	 7.49423836412E+01	 9.99835620246E-01	-3.50542092501E-02	 9.99835620246E-01	-3.50542092501E-02	 6.33460584885E-04	 7.49423836412E+01
1.50856061166E+01	 6.85484287480E-04	 7.58966837919E+01	 9.99833188289E-01	-3.80978733788E-02	 9.99833188289E-01	-3.80978733788E-02	 6.85484287480E-04	 7.58966837919E+01
1.57961129060E+01	 7.38792579558E-04	 7.63664699597E+01	 9.99826116345E-01	-4.11441403055E-02	 9.99826116345E-01	-4.11441403055E-02	 7.38792579558E-04	 7.63664699597E+01
1.65400833755E+01	 7.97433655159E-04	 7.71813625184E+01	 9.99823379186E-01	-4.45587466939E-02	 9.99823379186E-01	-4.45587466939E-02	 7.97433655159E-04	 7.71813625184E+01
1.73190936085E+01	 8.54139173722E-04	 7.79820602193E+01	 9.99822501919E-01	-4.78744596077E-02	 9.99822501919E-01	-4.78744596077E-02	 8.54139173722E-04	 7.79820602193E+01
1.81347939191E+01	 9.17602143656E-04	 7.85426408630E+01	 9.99818133257E-01	-5.15364430507E-02	 9.99818133257E-01	-5.15364430507E-02	 9.17602143656E-04	 7.85426408630E+01
1.89889123486E+01	 9.80257699713E-04	 7.89664429248E+01	 9.99812857416E-01	-5.51367675108E-02	 9.99812857416E-01	-5.51367675108E-02	 9.80257699713E-04	 7.89664429248E+01
1.98832583260E+01	 1.04493304114E-03	 7.93023399802E+01	 9.99806559986E-01	-5.88411233562E-02	 9.99806559986E-01	-5.88411233562E-02	 1.04493304114E-03	 7.93023399802E+01
2.08197265015E+01	 1.10943143144E-03	 7.98171892703E+01	 9.99804460513E-01	-6.25767437360E-02	 9.99804460513E-01	-6.25767437360E-02	 1.10943143144E-03	 7.98171892703E+01
2.18003007601E+01	 1.18043110654E-03	 7.98749472186E+01	 9.99793158849E-01	-6.65942097319E-02	 9.99793158849E-01	-6.65942097319E-02	 1.18043110654E-03	 7.98749472186E+01
2.28270584244E+01	 1.24738259818E-03	 8.00515310813E+01	 9.99785254132E-01	-7.04102435790E-02	 9.99785254132E-01	-7.04102435790E-02	 1.24738259818E-03	 8.00515310813E+01
2.39021746555E+01	 1.31948424650E-03	 8.01270015906E+01	 9.99774599972E-01	-7.44980605355E-02	 9.99774599972E-01	-7.44980605355E-02	 1.31948424650E-03	 8.01270015906E+01
2.50279270610E+01	 1.39487439067E-03	 8.01921874337E+01	 9.99763336541E-01	-7.87710201514E-02	 9.99763336541E-01	-7.87710201514E-02	 1.39487439067E-03	 8.01921874337E+01
2.62067005199E+01	 1.47122426656E-03	 8.03139539266E+01	 9.99753519400E-01	-8.31137875507E-02	 9.99753519400E-01	-8.31137875507E-02	 1.47122426656E-03	 8.03139539266E+01
2.74409922350E+01	 1.54577969454E-03	 8.03408786629E+01	 9.99741801085E-01	-8.73336644588E-02	 9.99741801085E-01	-8.73336644588E-02	 1.54577969454E-03	 8.03408786629E+01
2.87334170233E+01	 1.62567286917E-03	 8.03749010649E+01	 9.99729471244E-01	-9.18578825475E-02	 9.99729471244E-01	-9.18578825475E-02	 1.62567286917E-03	 8.03749010649E+01
3.00867128551E+01	 1.70839573200E-03	 8.04280234479E+01	 9.99717336255E-01	-9.65484121099E-02	 9.99717336255E-01	-9.65484121099E-02	 1.70839573200E-03	 8.04280234479E+01
3.15037466547E+01	 1.78984338577E-03	 8.03744138217E+01	 9.99702279458E-01	-1.01136874718E-01	 9.99702279458E-01	-1.01136874718E-01	 1.78984338577E-03	 8.03744138217E+01
3.29875203736E+01	 1.87290026557E-03	 8.05396603510E+01	 9.99693868037E-01	-1.05882306998E-01	 9.99693868037E-01	-1.05882306998E-01	 1.87290026557E-03	 8.05396603510E+01
3.45411773503E+01	 1.95717611041E-03	 8.06309101092E+01	 9.99683249164E-01	-1.10677151318E-01	 9.99683249164E-01	-1.10677151318E-01	 1.95717611041E-03	 8.06309101092E+01
3.61680089692E+01	 2.04478794771E-03	 8.09168201148E+01	 9.99679232163E-01	-1.15725784111E-01	 9.99679232163E-01	-1.15725784111E-01	 2.04478794771E-03	 8.09168201148E+01
3.78714616335E+01	 2.13776392768E-03	 8.10915807181E+01	 9.99671186329E-01	-1.21047222755E-01	 9.99671186329E-01	-1.21047222755E-01	 2.13776392768E-03	 8.10915807181E+01
3.96551440661E+01	 2.23503248399E-03	 8.13679535856E+01	 9.99666989907E-01	-1.26649642328E-01	 9.99666989907E-01	-1.26649642328E-01	 2.23503248399E-03	 8.13679535856E+01
4.15228349547E+01	 2.33971410033E-03	 8.15680546902E+01	 9.99659596210E-01	-1.32651972259E-01	 9.99659596210E-01	-1.32651972259E-01	 2.33971410033E-03	 8.15680546902E+01
4.34784909571E+01	 2.44637778378E-03	 8.17034875934E+01	 9.99649928656E-01	-1.38748921072E-01	 9.99649928656E-01	-1.38748921072E-01	 2.44637778378E-03	 8.17034875934E+01
4.55262550826E+01	 2.56016303769E-03	 8.20073183531E+01	 9.99647232995E-01	-1.45313017383E-01	 9.99647232995E-01	-1.45313017383E-01	 2.56016303769E-03	 8.20073183531E+01
4.76704654698E+01	 2.67955946345E-03	 8.21799988917E+01	 9.99638940173E-01	-1.52154820704E-01	 9.99638940173E-01	-1.52154820704E-01	 2.67955946345E-03	 8.21799988917E+01
4.99156645761E+01	 2.79741702417E-03	 8.24488548816E+01	 9.99636234809E-01	-1.58948255191E-01	 9.99636234809E-01	-1.58948255191E-01	 2.79741702417E-03	 8.24488548816E+01
5.22666088010E+01	 2.93029378514E-03	 8.26265279430E+01	 9.99628160709E-01	-1.66567274032E-01	 9.99628160709E-01	-1.66567274032E-01	 2.93029378514E-03	 8.26265279430E+01
5.47282785625E+01	 3.05843683051E-03	 8.28749421579E+01	 9.99625252202E-01	-1.73947769906E-01	 9.99625252202E-01	-1.73947769906E-01	 3.05843683051E-03	 8.28749421579E+01
5.73058888481E+01	 3.19843299975E-03	 8.30381064241E+01	 9.99617362304E-01	-1.81975494019E-01	 9.99617362304E-01	-1.81975494019E-01	 3.19843299975E-03	 8.30381064241E+01
6.00049002624E+01	 3.35017128305E-03	 8.32177213374E+01	 9.99609891080E-01	-1.90682158832E-01	 9.99609891080E-01	-1.90682158832E-01	 3.35017128305E-03	 8.32177213374E+01
6.28310305951E+01	 3.50988990910E-03	 8.33137993697E+01	 9.99597416760E-01	-1.99814975237E-01	 9.99597416760E-01	-1.99814975237E-01	 3.50988990910E-03	 8.33137993697E+01
6.57902669346E+01	 3.66488301550E-03	 8.35024571244E+01	 9.99591912039E-01	-2.08719188917E-01	 9.99591912039E-01	-2.08719188917E-01	 3.66488301550E-03	 8.35024571244E+01
6.88888783508E+01	 3.82928696082E-03	 8.37326379672E+01	 9.99589211389E-01	-2.18180835567E-01	 9.99589211389E-01	-2.18180835567E-01	 3.82928696082E-03	 8.37326379672E+01
7.21334291765E+01	 4.00375678605E-03	 8.38741523671E+01	 9.99580675691E-01	-2.28184765814E-01	 9.99580675691E-01	-2.28184765814E-01	 4.00375678605E-03	 8.38741523671E+01
7.55307929136E+01	 4.19017858528E-03	 8.39661535993E+01	 9.99568231025E-01	-2.38853322295E-01	 9.99568231025E-01	-2.38853322295E-01	 4.19017858528E-03	 8.39661535993E+01
7.90881667944E+01	 4.37845651397E-03	 8.41647771001E+01	 9.99564342122E-01	-2.49676748650E-01	 9.99564342122E-01	-2.49676748650E-01	 4.37845651397E-03	 8.41647771001E+01
8.28130870285E+01	 4.57406511751E-03	 8.42714352110E+01	 9.99553797418E-01	-2.60883115313E-01	 9.99553797418E-01	-2.60883115313E-01	 4.57406511751E-03	 8.42714352110E+01
8.67134447689E+01	 4.77953431428E-03	 8.44091813335E+01	 9.99545680198E-01	-2.72669367898E-01	 9.99545680198E-01	-2.72669367898E-01	 4.77953431428E-03	 8.44091813335E+01
9.07975028283E+01	 5.00412365010E-03	 8.45574336295E+01	 9.99537783118E-01	-2.85555759028E-01	 9.99537783118E-01	-2.85555759028E-01	 5.00412365010E-03	 8.45574336295E+01
9.50739131840E+01	 5.22065342743E-03	 8.46269972927E+01	 9.99524656813E-01	-2.97950097973E-01	 9.99524656813E-01	-2.97950097973E-01	 5.22065342743E-03	 8.46269972927E+01
9.95517353073E+01	 5.46297777429E-03	 8.47221138313E+01	 9.99512284173E-01	-3.11832136760E-01	 9.99512284173E-01	-3.11832136760E-01	 5.46297777429E-03	 8.47221138313E+01
1.04240455355E+02	 5.71138551160E-03	 8.48964387523E+01	 9.99508125805E-01	-3.26103122785E-01	 9.99508125805E-01	-3.26103122785E-01	 5.71138551160E-03	 8.48964387523E+01
1.09150006267E+02	 5.97277719599E-03	 8.49841563057E+01	 9.99495502627E-01	-3.41078520232E-01	 9.99495502627E-01	-3.41078520232E-01	 5.97277719599E-03	 8.49841563057E+01
1.14290788806E+02	 6.35676479935E-03	 8.52981209111E+01	 9.99499007128E-01	-3.63174477106E-01	 9.99499007128E-01	-3.63174477106E-01	 6.35676479935E-03	 8.52981209111E+01
1.19673693595E+02	 6.65329773884E-03	 8.54455479844E+01	 9.99493689941E-01	-3.80197440106E-01	 9.99493689941E-01	-3.80197440106E-01	 6.65329773884E-03	 8.54455479844E+01
1.25310124187E+02	 6.95923441057E-03	 8.54422023134E+01	 9.99471062068E-01	-3.97687376972E-01	 9.99471062068E-01	-3.97687376972E-01	 6.95923441057E-03	 8.54422023134E+01
1.31212021222E+02	 7.25648074798E-03	 8.55670557853E+01	 9.99465315183E-01	-4.14747326680E-01	 9.99465315183E-01	-4.14747326680E-01	 7.25648074798E-03	 8.55670557853E+01
1.37391887726E+02	 7.61698993702E-03	 8.54889864846E+01	 9.99429764912E-01	-4.35321866247E-01	 9.99429764912E-01	-4.35321866247E-01	 7.61698993702E-03	 8.54889864846E+01
1.43862815595E+02	 7.95701134616E-03	 8.55655317183E+01	 9.99416259861E-01	-4.54808648057E-01	 9.99416259861E-01	-4.54808648057E-01	 7.95701134616E-03	 8.55655317183E+01
1.50638513331E+02	 8.32682641930E-03	 8.57917907591E+01	 9.99423470228E-01	-4.76085710756E-01	 9.99423470228E-01	-4.76085710756E-01	 8.32682641930E-03	 8.57917907591E+01
1.57733335087E+02	 8.69498191352E-03	 8.58305229673E+01	 9.99405439501E-01	-4.97169076407E-01	 9.99405439501E-01	-4.97169076407E-01	 8.69498191352E-03	 8.58305229673E+01
1.65162311067E+02	 9.11484371743E-03	 8.57810259103E+01	 9.99370777174E-01	-5.21161997182E-01	 9.99370777174E-01	-5.21161997182E-01	 9.11484371743E-03	 8.57810259103E+01
1.72941179378E+02	 9.52926213078E-03	 8.58893200442E+01	 9.99362110378E-01	-5.44937738629E-01	 9.99362110378E-01	-5.44937738629E-01	 9.52926213078E-03	 8.58893200442E+01
1.81086419361E+02	 9.99242668143E-03	 8.59775641461E+01	 9.99348772553E-01	-5.71495197652E-01	 9.99348772553E-01	-5.71495197652E-01	 9.99242668143E-03	 8.59775641461E+01
1.89615286510E+02	 1.04274289928E-02	 8.58478279884E+01	 9.99299115165E-01	-5.96308231935E-01	 9.99299115165E-01	-5.96308231935E-01	 1.04274289928E-02	 8.58478279884E+01
1.98545849021E+02	 1.09027396558E-02	 8.60734497042E+01	 9.99312605161E-01	-6.23655629331E-01	 9.99312605161E-01	-6.23655629331E-01	 1.09027396558E-02	 8.60734497042E+01
2.07897026073E+02	 1.14264719976E-02	 8.61090431306E+01	 9.99289654322E-01	-6.53658056178E-01	 9.99289654322E-01	-6.53658056178E-01	 1.14264719976E-02	 8.61090431306E+01
2.17688627907E+02	 1.19390116013E-02	 8.60112475214E+01	 9.99240496237E-01	-6.82932855524E-01	 9.99240496237E-01	-6.82932855524E-01	 1.19390116013E-02	 8.60112475214E+01
2.27941397793E+02	 1.24889044635E-02	 8.60844373039E+01	 9.99224865130E-01	-7.14463536654E-01	 9.99224865130E-01	-7.14463536654E-01	 1.24889044635E-02	 8.60844373039E+01
2.38677055974E+02	 1.30709982157E-02	 8.61739822209E+01	 9.99212927374E-01	-7.47853740748E-01	 9.99212927374E-01	-7.47853740748E-01	 1.30709982157E-02	 8.61739822209E+01
2.49918345680E+02	 1.36899138850E-02	 8.60543803246E+01	 9.99151348738E-01	-7.83204207021E-01	 9.99151348738E-01	-7.83204207021E-01	 1.36899138850E-02	 8.60543803246E+01
2.61689081309E+02	 1.43098427681E-02	 8.62316404296E+01	 9.99161550297E-01	-8.18835318284E-01	 9.99161550297E-01	-8.18835318284E-01	 1.43098427681E-02	 8.62316404296E+01
2.74014198878E+02	 1.49585035480E-02	 8.61047207432E+01	 9.99095291817E-01	-8.55885339515E-01	 9.99095291817E-01	-8.55885339515E-01	 1.49585035480E-02	 8.61047207432E+01
2.86919808847E+02	 1.56738133767E-02	 8.62551226626E+01	 9.99098709967E-01	-8.96970859337E-01	 9.99098709967E-01	-8.96970859337E-01	 1.56738133767E-02	 8.62551226626E+01
3.00433251438E+02	 1.63891679099E-02	 8.61215357465E+01	 9.99025259338E-01	-9.37835541822E-01	 9.99025259338E-01	-9.37835541822E-01	 1.63891679099E-02	 8.61215357465E+01
3.14583154548E+02	 1.71717356138E-02	 8.61493072626E+01	 9.98993731135E-01	-9.82683810663E-01	 9.98993731135E-01	-9.82683810663E-01	 1.71717356138E-02	 8.61493072626E+01
3.29399494403E+02	 1.79241728341E-02	 8.61310173367E+01	 9.98950650636E-01	-1.02577004961E+00	 9.98950650636E-01	-1.02577004961E+00	 1.79241728341E-02	 8.61310173367E+01
3.44913659057E+02	 1.87899998854E-02	 8.61885119634E+01	 9.98926910543E-01	-1.07542355308E+00	 9.98926910543E-01	-1.07542355308E+00	 1.87899998854E-02	 8.61885119634E+01
3.61158514890E+02	 1.96816512641E-02	 8.61187156607E+01	 9.98860795767E-01	-1.12644489565E+00	 9.98860795767E-01	-1.12644489565E+00	 1.96816512641E-02	 8.61187156607E+01
3.78168476233E+02	 2.05819111936E-02	 8.61060841180E+01	 9.98813399348E-01	-1.17801505554E+00	 9.98813399348E-01	-1.17801505554E+00	 2.05819111936E-02	 8.61060841180E+01
3.95979578274E+02	 2.15736202613E-02	 8.60604596947E+01	 9.98749739606E-01	-1.23479594624E+00	 9.98749739606E-01	-1.23479594624E+00	 2.15736202613E-02	 8.60604596947E+01
4.14629553400E+02	 2.25633566207E-02	 8.60371282234E+01	 9.98694345959E-01	-1.29148957076E+00	 9.98694345959E-01	-1.29148957076E+00	 2.25633566207E-02	 8.60371282234E+01
4.34157911127E+02	 2.36098876717E-02	 8.59021373563E+01	 9.98590551985E-01	-1.35131826364E+00	 9.98590551985E-01	-1.35131826364E+00	 2.36098876717E-02	 8.59021373563E+01
4.54606021806E+02	 2.47228411769E-02	 8.58746470828E+01	 9.98525991641E-01	-1.41507381082E+00	 9.98525991641E-01	-1.41507381082E+00	 2.47228411769E-02	 8.58746470828E+01
4.76017204260E+02	 2.58879945633E-02	 8.57887172209E+01	 9.98432791832E-01	-1.48175516992E+00	 9.98432791832E-01	-1.48175516992E+00	 2.58879945633E-02	 8.57887172209E+01
4.98436817558E+02	 2.70825781521E-02	 8.56833779802E+01	 9.98326881431E-01	-1.55009800087E+00	 9.98326881431E-01	-1.55009800087E+00	 2.70825781521E-02	 8.56833779802E+01
5.21912357104E+02	 2.83647130941E-02	 8.56179717499E+01	 9.98233475886E-01	-1.62351240958E+00	 9.98233475886E-01	-1.62351240958E+00	 2.83647130941E-02	 8.56179717499E+01
5.46493555256E+02	 2.97037446597E-02	 8.54973477944E+01	 9.98107465698E-01	-1.70011315466E+00	 9.98107465698E-01	-1.70011315466E+00	 2.97037446597E-02	 8.54973477944E+01
5.72232486683E+02	 3.11063369952E-02	 8.53641964580E+01	 9.97967667217E-01	-1.78033540585E+00	 9.97967667217E-01	-1.78033540585E+00	 3.11063369952E-02	 8.53641964580E+01
5.99183678684E+02	 3.25540509450E-02	 8.52508163769E+01	 9.97832253200E-01	-1.86317239381E+00	 9.97832253200E-01	-1.86317239381E+00	 3.25540509450E-02	 8.52508163769E+01
6.27404226703E+02	 3.41079626916E-02	 8.51231572819E+01	 9.97679321857E-01	-1.95207433114E+00	 9.97679321857E-01	-1.95207433114E+00	 3.41079626916E-02	 8.51231572819E+01
6.56953915282E+02	 3.57139280764E-02	 8.49325702626E+01	 9.97480024684E-01	-2.04384219182E+00	 9.97480024684E-01	-2.04384219182E+00	 3.57139280764E-02	 8.49325702626E+01
6.87895344716E+02	 3.74216618699E-02	 8.47562747749E+01	 9.97276419889E-01	-2.14145971441E+00	 9.97276419889E-01	-2.14145971441E+00	 3.74216618699E-02	 8.47562747749E+01
7.20294063670E+02	 3.91900261042E-02	 8.45673089000E+01	 9.97053219349E-01	-2.24251591267E+00	 9.97053219349E-01	-2.24251591267E+00	 3.91900261042E-02	 8.45673089000E+01
7.54218708040E+02	 4.10399708058E-02	 8.43606281741E+01	 9.96804167760E-01	-2.34819616657E+00	 9.96804167760E-01	-2.34819616657E+00	 4.10399708058E-02	 8.43606281741E+01
7.89741146357E+02	 4.29774146681E-02	 8.41178232150E+01	 9.96512990532E-01	-2.45878497185E+00	 9.96512990532E-01	-2.45878497185E+00	 4.29774146681E-02	 8.41178232150E+01
8.26936632042E+02	 4.49914146152E-02	 8.38544683784E+01	 9.96188328706E-01	-2.57367604383E+00	 9.96188328706E-01	-2.57367604383E+00	 4.49914146152E-02	 8.38544683784E+01
8.65883962824E+02	 4.70894883680E-02	 8.35650411263E+01	 9.95822417377E-01	-2.69326955623E+00	 9.95822417377E-01	-2.69326955623E+00	 4.70894883680E-02	 8.35650411263E+01
9.06665647674E+02	 4.92705716075E-02	 8.32469539653E+01	 9.95409522390E-01	-2.81747413922E+00	 9.95409522390E-01	-2.81747413922E+00	 4.92705716075E-02	 8.32469539653E+01
9.49368081597E+02	 5.15554478013E-02	 8.29054161331E+01	 9.94948731119E-01	-2.94747509102E+00	 9.94948731119E-01	-2.94747509102E+00	 5.15554478013E-02	 8.29054161331E+01
9.94081728659E+02	 5.39269042325E-02	 8.25380526902E+01	 9.94435208997E-01	-3.08224787633E+00	 9.94435208997E-01	-3.08224787633E+00	 5.39269042325E-02	 8.25380526902E+01
1.04090131363E+03	 5.63326470410E-02	 8.21762124732E+01	 9.93899688605E-01	-3.21889725081E+00	 9.93899688605E-01	-3.21889725081E+00	 5.63326470410E-02	 8.21762124732E+01
1.08992602266E+03	 5.88877770508E-02	 8.18499277715E+01	 9.93363556698E-01	-3.36419011397E+00	 9.93363556698E-01	-3.36419011397E+00	 5.88877770508E-02	 8.18499277715E+01
1.14125971341E+03	 6.14937801714E-02	 8.15154560807E+01	 9.92791810719E-01	-3.51227424436E+00	 9.92791810719E-01	-3.51227424436E+00	 6.14937801714E-02	 8.15154560807E+01
1.19501113503E+03	 6.42232596977E-02	 8.11726201297E+01	 9.92176130079E-01	-3.66731256813E+00	 9.92176130079E-01	-3.66731256813E+00	 6.42232596977E-02	 8.11726201297E+01
1.25129415862E+03	 6.70803406759E-02	 8.08617639195E+01	 9.91560778826E-01	-3.82978745374E+00	 9.91560778826E-01	-3.82978745374E+00	 6.70803406759E-02	 8.08617639195E+01
1.31022801837E+03	 7.01039277638E-02	 8.05412393141E+01	 9.90895114556E-01	-4.00170735004E+00	 9.90895114556E-01	-4.00170735004E+00	 7.01039277638E-02	 8.05412393141E+01
1.37193756425E+03	 7.32975588350E-02	 8.02853134142E+01	 9.90270555512E-01	-4.18380598891E+00	 9.90270555512E-01	-4.18380598891E+00	 7.32975588350E-02	 8.02853134142E+01
1.43655352641E+03	 7.67294053241E-02	 8.00197454349E+01	 9.89591654356E-01	-4.37954763409E+00	 9.89591654356E-01	-4.37954763409E+00	 7.67294053241E-02	 8.00197454349E+01
1.50421279220E+03	 8.04330425052E-02	 7.97394115429E+01	 9.88845356537E-01	-4.59083927993E+00	 9.88845356537E-01	-4.59083927993E+00	 8.04330425052E-02	 7.97394115429E+01
1.57505869613E+03	 8.43837512865E-02	 7.94469556357E+01	 9.88034193612E-01	-4.81628833212E+00	 9.88034193612E-01	-4.81628833212E+00	 8.43837512865E-02	 7.94469556357E+01
1.64924132350E+03	 8.87245469724E-02	 7.91064332008E+01	 9.87084998895E-01	-5.06384056319E+00	 9.87084998895E-01	-5.06384056319E+00	 8.87245469724E-02	 7.91064332008E+01
1.72691782842E+03	 9.34166312432E-02	 7.86644426373E+01	 9.85902488538E-01	-5.33069753252E+00	 9.85902488538E-01	-5.33069753252E+00	 9.34166312432E-02	 7.86644426373E+01
1.80825276666E+03	 9.84519764700E-02	 7.81528258721E+01	 9.84514108950E-01	-5.61655355662E+00	 9.84514108950E-01	-5.61655355662E+00	 9.84519764700E-02	 7.81528258721E+01
1.89341844431E+03	 1.04024063036E-01	 7.75409929711E+01	 9.82820677111E-01	-5.93210211323E+00	 9.82820677111E-01	-5.93210211323E+00	 1.04024063036E-01	 7.75409929711E+01
1.98259528278E+03	 1.10078037143E-01	 7.66916246997E+01	 9.80529963470E-01	-6.27202549021E+00	 9.80529963470E-01	-6.27202549021E+00	 1.10078037143E-01	 7.66916246997E+01
2.07597220103E+03	 1.16455335100E-01	 7.55899507774E+01	 9.77547825121E-01	-6.62566886364E+00	 9.77547825121E-01	-6.62566886364E+00	 1.16455335100E-01	 7.55899507774E+01
2.17374701578E+03	 1.22575559478E-01	 7.44306511370E+01	 9.74281837049E-01	-6.96105786433E+00	 9.74281837049E-01	-6.96105786433E+00	 1.22575559478E-01	 7.44306511370E+01
2.27612686059E+03	 1.29809860623E-01	 7.32630798183E+01	 9.70611106441E-01	-7.35835165960E+00	 9.70611106441E-01	-7.35835165960E+00	 1.29809860623E-01	 7.32630798183E+01
2.38332862468E+03	 1.37395931938E-01	 7.15713166439E+01	 9.65406304459E-01	-7.75982533241E+00	 9.65406304459E-01	-7.75982533241E+00	 1.37395931938E-01	 7.15713166439E+01
2.49557941236E+03	 1.44857531068E-01	 6.94958932223E+01	 9.58907660077E-01	-8.13434929264E+00	 9.58907660077E-01	-8.13434929264E+00	 1.44857531068E-01	 6.94958932223E+01
2.61311702419E+03	 1.52052746002E-01	 6.71010489662E+01	 9.51204728759E-01	-8.46789539799E+00	 9.51204728759E-01	-8.46789539799E+00	 1.52052746002E-01	 6.71010489662E+01
2.73619046074E+03	 1.58363865020E-01	 6.42938882368E+01	 9.42176636169E-01	-8.71084628495E+00	 9.42176636169E-01	-8.71084628495E+00	 1.58363865020E-01	 6.42938882368E+01
2.86506045008E+03	 1.62788435768E-01	 6.12875443884E+01	 9.32785255168E-01	-8.80430878929E+00	 9.32785255168E-01	-8.80430878929E+00	 1.62788435768E-01	 6.12875443884E+01
3.00000000000E+03	 1.65178143364E-01	 5.82792220805E+01	 9.23898824896E-01	-8.74732054583E+00	 9.23898824896E-01	-8.74732054583E+00	 1.65178143364E-01	 5.82792220805E+01
