!--------------------------------------------------
! S-parameter Generated by TDK Corporation
! Copyright(C) 2015 TDK Corporation.
! All Rights Reserved.
!--------------------------------------------------
! TDK P/N: CGJ5C2C0G1H103J060AA (Multilayer Ceramic Chip Capacitors)
! Property: C=10nF
! Size(LxWxT): 3.2x1.6x0.6mm, 0.126x0.063x0.024inches
! Model Type: s2p (Touchstone File Format Version 1.0)
! Frequency: DC=Yes Start=0.3MHz Stop=8500MHz 225points Log-sweep
! Note: 
! Model Generated on Jun. 23, 2015
! Hash(MD5):
!--------------------------------------------------
! Port Assignments:
!
!  1 ---| |--- 2
!
!--------------------------------------------------
! Applicable Conditions:
!   Temperature = 25 degC
!   DC Bias Voltage = 0 V
!   Small Signal Operation
!--------------------------------------------------
! Terms and conditions regarding TDK Simulation Models
! (1)This simulation model is being provided solely for informational purposes. Please refer to the specifications of the products in terms of detailed characteristics of such products.
! (2)In no event shall TDK Corporation of any of its subsidiaries be liable for any loss or damage arising, directly or indirectly, 
!    From any information contained in this simulation model, including, but not limited to loss or damages arising from any inaccuracies, omissions or errors in connection with such information.
! (3)Any and all copyrights on this simulation model are owned by TDK Corporation.
!    Duplication or redistribution of this simulation model without prior written permission from TDK Corporation is prohibited.
! (4)This simulation model is subject to any modification or change without any prior notice.
! (5)Neither TDK Corporation nor any of its subsidiaries shall make any warranty, express or implied, 
!    Including but not limited to the correctness, implied warranties of merchantability and fitness for a particular purpose with respect to this simulation models.
! (6)The use of this simulation model shall be deemed to have consented to the terms and conditions hereof.
!--------------------------------------------------
# MHz S MA R 50
0.00000000000E+00	 9.99999990000E-01	 0.00000000000E+00	 9.99999990000E-09	 0.00000000000E+00	 9.99999990000E-09	 0.00000000000E+00	 9.99999990000E-01	 0.00000000000E+00
3.00000000000E-01	 4.65170114433E-01	-6.21834245946E+01	 8.85220178622E-01	 2.76597539467E+01	 8.85220178622E-01	 2.78003088800E+01	 4.65170114433E-01	-6.23565125787E+01
3.14113581859E-01	 4.48492741670E-01	-6.33263640133E+01	 8.93785354920E-01	 2.65346730067E+01	 8.93785354920E-01	 2.66750458537E+01	 4.48492741670E-01	-6.34639171263E+01
3.28891141027E-01	 4.32161806127E-01	-6.43721903427E+01	 9.01794972999E-01	 2.55222862866E+01	 9.01794972999E-01	 2.56394079804E+01	 4.32161806127E-01	-6.44661153903E+01
3.44363914499E-01	 4.16002576007E-01	-6.54149986955E+01	 9.09226015140E-01	 2.45113136084E+01	 9.09273596265E-01	 2.46128302754E+01	 4.15814261970E-01	-6.54920389799E+01
3.60564608821E-01	 4.00230705058E-01	-6.64155336904E+01	 9.16097579161E-01	 2.35297970226E+01	 9.16228330267E-01	 2.36316156815E+01	 3.99881072421E-01	-6.64962392905E+01
3.77527469228E-01	 3.84867115184E-01	-6.73828044682E+01	 9.22646602298E-01	 2.25772550676E+01	 9.22777477652E-01	 2.26652110337E+01	 3.84517915159E-01	-6.74530967985E+01
3.95288352031E-01	 3.69860942821E-01	-6.83192661664E+01	 9.28855541025E-01	 2.16456091083E+01	 9.28979708651E-01	 2.17196168266E+01	 3.69667379333E-01	-6.83669152324E+01
4.13884800412E-01	 3.55284774996E-01	-6.92423737335E+01	 9.34273446238E-01	 2.07614290225E+01	 9.34504519602E-01	 2.08456337709E+01	 3.54872243386E-01	-6.92693162622E+01
4.33356123781E-01	 3.41084184979E-01	-7.01198131341E+01	 9.39555699203E-01	 1.99043503166E+01	 9.39715281130E-01	 1.99965094561E+01	 3.40542314814E-01	-7.01114073710E+01
4.53743480871E-01	 3.27303690721E-01	-7.09539647342E+01	 9.44461011651E-01	 1.90755182227E+01	 9.44632878643E-01	 1.91644400187E+01	 3.26788373069E-01	-7.09321293659E+01
4.75089966739E-01	 3.13976785319E-01	-7.17449897367E+01	 9.49074663838E-01	 1.82837034159E+01	 9.49093664128E-01	 1.83548798082E+01	 3.13482712275E-01	-7.17401163438E+01
4.97440703859E-01	 3.01087879976E-01	-7.25314884202E+01	 9.53183266891E-01	 1.75132298629E+01	 9.53273572078E-01	 1.75847902082E+01	 3.00571625304E-01	-7.25054945381E+01
5.20842937505E-01	 2.88583164430E-01	-7.32629492790E+01	 9.57050311904E-01	 1.67661959176E+01	 9.57236556308E-01	 1.68304977151E+01	 2.88216624728E-01	-7.32579463474E+01
5.45346135619E-01	 2.75619489440E-01	-7.37213271997E+01	 9.59614880317E-01	 1.60141155009E+01	 9.60368687993E-01	 1.61780965763E+01	 2.77038120419E-01	-7.41633734733E+01
5.71002093374E-01	 2.64962283867E-01	-7.46448704215E+01	 9.64016979512E-01	 1.53816283329E+01	 9.64038341661E-01	 1.54243167377E+01	 2.64635281107E-01	-7.46427644502E+01
5.97865042662E-01	 2.53806521838E-01	-7.52966345739E+01	 9.66889446014E-01	 1.47174474641E+01	 9.67097198462E-01	 1.47748351520E+01	 2.53464698213E-01	-7.52976459113E+01
6.25991766729E-01	 2.43059675575E-01	-7.59141636219E+01	 9.69761481279E-01	 1.40708223608E+01	 9.69843035928E-01	 1.41303600920E+01	 2.42712847442E-01	-7.59221373637E+01
6.55441720205E-01	 2.32732122001E-01	-7.65207868837E+01	 9.72333037906E-01	 1.34642036336E+01	 9.72403950887E-01	 1.35202644406E+01	 2.32375288784E-01	-7.65123576216E+01
6.86277154778E-01	 2.22791678391E-01	-7.70949149195E+01	 9.74643611597E-01	 1.28754771928E+01	 9.74721348809E-01	 1.29285587625E+01	 2.22463267026E-01	-7.70888659499E+01
7.18563250784E-01	 2.13186333622E-01	-7.76488682203E+01	 9.76606429160E-01	 1.23142471225E+01	 9.76808311654E-01	 1.23684241859E+01	 2.12926268192E-01	-7.76404787734E+01
7.52368254986E-01	 2.04016731290E-01	-7.81645906610E+01	 9.78707478971E-01	 1.17787504346E+01	 9.78714956571E-01	 1.18243058831E+01	 2.03777927110E-01	-7.81687307714E+01
7.87763624836E-01	 1.95221944118E-01	-7.86712242362E+01	 9.80567311878E-01	 1.12583280392E+01	 9.80565351842E-01	 1.13052939322E+01	 1.94968721724E-01	-7.86817728950E+01
8.24824179518E-01	 1.86713298327E-01	-7.91636141557E+01	 9.82149119470E-01	 1.07580945085E+01	 9.82301653739E-01	 1.08069810225E+01	 1.86556903735E-01	-7.91670909134E+01
8.63628258107E-01	 1.78613887003E-01	-7.96293922427E+01	 9.83676390090E-01	 1.02819700720E+01	 9.83787179490E-01	 1.03364759083E+01	 1.78448609596E-01	-7.96403216552E+01
9.04257885162E-01	 1.70821657464E-01	-8.00767413789E+01	 9.85175041191E-01	 9.83225333634E+00	 9.85050055356E-01	 9.87556304261E+00	 1.70687336010E-01	-8.00966106556E+01
9.46798944108E-01	 1.63367013522E-01	-8.04921096861E+01	 9.86382082270E-01	 9.39254636411E+00	 9.86293985009E-01	 9.44389346755E+00	 1.63221907789E-01	-8.05154617859E+01
9.91341358780E-01	 1.56191209929E-01	-8.09194871123E+01	 9.87577963527E-01	 8.97450237151E+00	 9.87511449293E-01	 9.03002731042E+00	 1.56091465850E-01	-8.09446063690E+01
1.03797928350E+00	 1.49356918910E-01	-8.12969021109E+01	 9.88602813699E-01	 8.58823897467E+00	 9.88532655279E-01	 8.61808045806E+00	 1.49245835741E-01	-8.13333828184E+01
1.08681130212E+00	 1.42888806758E-01	-8.16499812956E+01	 9.89426656672E-01	 8.19193111537E+00	 9.89434343577E-01	 8.23458961096E+00	 1.42733462514E-01	-8.16758357392E+01
1.13794063638E+00	 1.36511596330E-01	-8.20384257813E+01	 9.90456587209E-01	 7.82971066760E+00	 9.90375593818E-01	 7.87457804458E+00	 1.36400798729E-01	-8.20739616439E+01
1.19147536412E+00	 1.30478308156E-01	-8.23905882656E+01	 9.91275279101E-01	 7.47783780650E+00	 9.91208185987E-01	 7.52232917490E+00	 1.30390910005E-01	-8.24275089943E+01
1.24752864774E+00	 1.24732889393E-01	-8.26929751775E+01	 9.91954164289E-01	 7.13616935220E+00	 9.91897537026E-01	 7.19483115749E+00	 1.24622696252E-01	-8.27341584423E+01
1.30621897337E+00	 1.19216578181E-01	-8.30194378413E+01	 9.92686177612E-01	 6.82866038665E+00	 9.92578024990E-01	 6.86891491203E+00	 1.19123939134E-01	-8.30619938880E+01
1.36767040140E+00	 1.13928073689E-01	-8.33293389760E+01	 9.93294050042E-01	 6.51518085253E+00	 9.93249320518E-01	 6.56497977328E+00	 1.13848539942E-01	-8.33731009420E+01
1.43201282862E+00	 1.08887856090E-01	-8.36240614973E+01	 9.93875659190E-01	 6.21688565126E+00	 9.93788762208E-01	 6.26314081208E+00	 1.08808572990E-01	-8.36671703876E+01
1.49938226288E+00	 1.04070921469E-01	-8.38738199922E+01	 9.94300437862E-01	 5.94267890026E+00	 9.94324983532E-01	 5.97766626001E+00	 1.03983491913E-01	-8.39230199270E+01
1.56992111057E+00	 9.94359605444E-02	-8.41384074132E+01	 9.94831672284E-01	 5.67477320655E+00	 9.94770513074E-01	 5.71710758617E+00	 9.93608117290E-02	-8.41921322328E+01
1.64377847759E+00	 9.50319906848E-02	-8.43843469222E+01	 9.95233408555E-01	 5.41284276427E+00	 9.95208881002E-01	 5.46350911924E+00	 9.49404295866E-02	-8.44352716208E+01
1.72111048459E+00	 9.08051059530E-02	-8.46117526207E+01	 9.95681065310E-01	 5.16783715387E+00	 9.95482988540E-01	 5.21177077662E+00	 9.07227282115E-02	-8.46694540597E+01
1.80208059697E+00	 8.67707507985E-02	-8.48553547179E+01	 9.96024451508E-01	 4.94272773262E+00	 9.95925899374E-01	 4.97416021762E+00	 8.66824225644E-02	-8.49010848566E+01
1.88685997037E+00	 8.29005024891E-02	-8.50455391837E+01	 9.96323694965E-01	 4.71460546187E+00	 9.96239995117E-01	 4.75443121217E+00	 8.28299102718E-02	-8.51086331117E+01
1.97562781253E+00	 7.92176969229E-02	-8.52572423740E+01	 9.96648217304E-01	 4.49458695364E+00	 9.96530122107E-01	 4.54128917489E+00	 7.91414521655E-02	-8.53293400716E+01
2.06857176205E+00	 7.56890009615E-02	-8.54615335148E+01	 9.96839647408E-01	 4.29126848750E+00	 9.96889742478E-01	 4.32010017575E+00	 7.56329384049E-02	-8.55253308977E+01
2.16588828503E+00	 7.23187481864E-02	-8.56407189768E+01	 9.97159234372E-01	 4.09125150642E+00	 9.97067257737E-01	 4.13925762854E+00	 7.22525257882E-02	-8.57107275527E+01
2.26778309039E+00	 6.91018833775E-02	-8.58158217009E+01	 9.97344042132E-01	 3.90724909062E+00	 9.97357429100E-01	 3.95203385078E+00	 6.90373449767E-02	-8.58968005861E+01
2.37447156467E+00	 6.60168968001E-02	-8.59653205128E+01	 9.97522625479E-01	 3.73520311111E+00	 9.97536723149E-01	 3.76740681983E+00	 6.59390022304E-02	-8.60323427730E+01
2.48617922734E+00	 6.30708989115E-02	-8.61396917372E+01	 9.97760367209E-01	 3.56049429908E+00	 9.97720386439E-01	 3.59958740299E+00	 6.30130513913E-02	-8.62144966834E+01
2.60314220747E+00	 6.02772471615E-02	-8.62880979184E+01	 9.97878923723E-01	 3.39341987573E+00	 9.97927750129E-01	 3.43307076199E+00	 6.02014360119E-02	-8.63604027147E+01
2.72560774293E+00	 5.75765889420E-02	-8.64224085116E+01	 9.98109348273E-01	 3.24517384584E+00	 9.97997987689E-01	 3.27642900491E+00	 5.75071067264E-02	-8.64966393160E+01
2.85383470291E+00	 5.50120940496E-02	-8.65853002928E+01	 9.98215208425E-01	 3.08786408207E+00	 9.98229978245E-01	 3.11884961278E+00	 5.49570687125E-02	-8.66617603353E+01
2.98809413521E+00	 5.25626954772E-02	-8.66981255105E+01	 9.98363940093E-01	 2.94765505929E+00	 9.98325049561E-01	 2.97849316713E+00	 5.25107318473E-02	-8.67833247367E+01
3.12866983915E+00	 5.02200637815E-02	-8.68109071526E+01	 9.98508126562E-01	 2.81158000425E+00	 9.98398797736E-01	 2.84796335952E+00	 5.01551944973E-02	-8.68943531135E+01
3.27585896543E+00	 4.79821759774E-02	-8.68939753666E+01	 9.98566444805E-01	 2.67426263115E+00	 9.98491394009E-01	 2.70676176075E+00	 4.79233616380E-02	-8.69694961630E+01
3.42997264432E+00	 4.58633415205E-02	-8.69970678373E+01	 9.98637264803E-01	 2.54968065176E+00	 9.98613987615E-01	 2.58272083616E+00	 4.57904005097E-02	-8.70690071914E+01
3.59133664328E+00	 4.38258267251E-02	-8.71225651012E+01	 9.98759923302E-01	 2.43030768429E+00	 9.98726395380E-01	 2.45783720284E+00	 4.37554874308E-02	-8.72198464054E+01
3.76029205561E+00	 4.18865424049E-02	-8.71716744615E+01	 9.98800726492E-01	 2.31618373851E+00	 9.98787722725E-01	 2.35393198225E+00	 4.18141028669E-02	-8.72637920720E+01
3.93719602141E+00	 4.00254178811E-02	-8.72641172246E+01	 9.98853205647E-01	 2.20182093137E+00	 9.98890101870E-01	 2.23786455814E+00	 3.99615697079E-02	-8.73642567510E+01
4.12242248255E+00	 3.82552402606E-02	-8.73270066070E+01	 9.98923012891E-01	 2.09306501531E+00	 9.98922884915E-01	 2.13651152065E+00	 3.81656258800E-02	-8.74150451288E+01
4.31636297310E+00	 3.65476864847E-02	-8.74366645308E+01	 9.99018393255E-01	 1.99646784547E+00	 9.98994874930E-01	 2.03256040837E+00	 3.64905492926E-02	-8.75179426612E+01
4.51942744694E+00	 3.49346306636E-02	-8.74982814569E+01	 9.99046697112E-01	 1.89867375328E+00	 9.99093424713E-01	 1.94083790844E+00	 3.48641820750E-02	-8.76212954763E+01
4.73204514437E+00	 3.34038957859E-02	-8.75183528838E+01	 9.99086124197E-01	 1.81101016018E+00	 9.99094080861E-01	 1.84385468693E+00	 3.33254641161E-02	-8.76247226237E+01
4.95466549939E+00	 3.19325313222E-02	-8.76004057809E+01	 9.99159400401E-01	 1.72126030249E+00	 9.99159428809E-01	 1.76337064831E+00	 3.18575647687E-02	-8.77338896481E+01
5.18775908975E+00	 3.05160933510E-02	-8.76321252376E+01	 9.99178769152E-01	 1.63708147880E+00	 9.99183169529E-01	 1.67364052042E+00	 3.04367754888E-02	-8.77360920579E+01
5.43181863168E+00	 2.91744510577E-02	-8.76941348073E+01	 9.99246732683E-01	 1.55660494502E+00	 9.99231942597E-01	 1.59636344042E+00	 2.90982669994E-02	-8.78435605548E+01
5.68736002135E+00	 2.79014080560E-02	-8.76849382938E+01	 9.99223077176E-01	 1.47491103732E+00	 9.99246440900E-01	 1.51180786596E+00	 2.78102780294E-02	-8.77926094242E+01
5.95492342542E+00	 2.66836484434E-02	-8.76919467950E+01	 9.99268305250E-01	 1.41233576612E+00	 9.99270489562E-01	 1.43992107584E+00	 2.66017536384E-02	-8.78538402607E+01
6.23507442285E+00	 2.55267825726E-02	-8.77620913580E+01	 9.99307188719E-01	 1.32790576326E+00	 9.99286864789E-01	 1.36230280281E+00	 2.54494882208E-02	-8.78614864010E+01
6.52840520039E+00	 2.44099828356E-02	-8.77194144904E+01	 9.99286158323E-01	 1.26815289895E+00	 9.99331316043E-01	 1.30246660035E+00	 2.43167137356E-02	-8.78751654820E+01
6.83553580441E+00	 2.33666789653E-02	-8.77895873993E+01	 9.99274588216E-01	 1.18729115571E+00	 9.99394358214E-01	 1.22502428170E+00	 2.32737989439E-02	-8.79049048688E+01
7.15711545149E+00	 2.23548843716E-02	-8.77756219982E+01	 9.99333984619E-01	 1.13453808647E+00	 9.99383577876E-01	 1.17116596648E+00	 2.22643147044E-02	-8.79257300043E+01
7.49382390082E+00	 2.13980265360E-02	-8.76192687056E+01	 9.99256632013E-01	 1.06294822930E+00	 9.99366328146E-01	 1.10921097334E+00	 2.12924869103E-02	-8.77740969733E+01
7.84637289102E+00	 2.04902448843E-02	-8.76410670654E+01	 9.99308808252E-01	 1.01103201977E+00	 9.99370390412E-01	 1.05319462095E+00	 2.03735502529E-02	-8.77937362037E+01
8.21550764466E+00	 1.96170696715E-02	-8.76575072646E+01	 9.99394777884E-01	 9.50536498914E-01	 9.99351609466E-01	 9.96973959260E-01	 1.95151797504E-02	-8.78709997210E+01
8.60200844352E+00	 1.88026980326E-02	-8.76360691157E+01	 9.99344839263E-01	 8.98494661364E-01	 9.99426624121E-01	 9.41632056549E-01	 1.86834486191E-02	-8.78843506467E+01
9.00669227791E+00	 1.80092144752E-02	-8.77451077105E+01	 9.99410491436E-01	 8.51934193422E-01	 9.99441039231E-01	 8.88753256025E-01	 1.79066442283E-02	-8.79068324572E+01
9.43041457372E+00	 1.72683508055E-02	-8.74243605991E+01	 9.99293557961E-01	 8.01747521173E-01	 9.99401798552E-01	 8.38755536419E-01	 1.71506073344E-02	-8.76256091079E+01
9.87407100055E+00	 1.65668799001E-02	-8.74512974010E+01	 9.99354709130E-01	 7.46588679162E-01	 9.99410626908E-01	 7.83235281932E-01	 1.64433322439E-02	-8.77176979932E+01
1.03385993650E+01	 1.58907936680E-02	-8.73619555806E+01	 9.99372623955E-01	 7.11430045145E-01	 9.99372012830E-01	 7.31798578493E-01	 1.57559683615E-02	-8.75945562717E+01
1.08249815932E+01	 1.52563677990E-02	-8.72331589713E+01	 9.99288434053E-01	 6.57360977519E-01	 9.99422174194E-01	 6.88702590673E-01	 1.51131158173E-02	-8.75005409276E+01
1.13342458060E+01	 1.46367315270E-02	-8.73142477596E+01	 9.99355602512E-01	 6.08553892113E-01	 9.99426055063E-01	 6.44810371644E-01	 1.45028848776E-02	-8.75272469548E+01
1.18674684926E+01	 1.40512852356E-02	-8.70748595728E+01	 9.99318841234E-01	 5.76293803211E-01	 9.99417004405E-01	 6.02282090787E-01	 1.39356840695E-02	-8.74227056503E+01
1.24257767861E+01	 1.35172040055E-02	-8.71500481820E+01	 9.99288844879E-01	 5.29438735402E-01	 9.99499734538E-01	 5.66601046828E-01	 1.33926128253E-02	-8.74986539516E+01
1.30103508455E+01	 1.29989422550E-02	-8.67120673146E+01	 9.99211563547E-01	 4.94432233233E-01	 9.99412663632E-01	 5.27608279657E-01	 1.28614139658E-02	-8.70480383561E+01
1.36224263511E+01	 1.25027510413E-02	-8.65909304425E+01	 9.99291676412E-01	 4.52437123402E-01	 9.99248335702E-01	 4.84881292031E-01	 1.23664756785E-02	-8.69577525277E+01
1.42632971158E+01	 1.20571877599E-02	-8.66256474162E+01	 9.99326328709E-01	 4.15461078110E-01	 9.99350692705E-01	 4.42230079592E-01	 1.19094721792E-02	-8.69290366661E+01
1.49343178205E+01	 1.16283642242E-02	-8.64549453793E+01	 9.99347398452E-01	 3.71946086947E-01	 9.99315981478E-01	 4.10345742725E-01	 1.14826068811E-02	-8.68489504853E+01
1.56369068774E+01	 1.12108357119E-02	-8.61955150647E+01	 9.99330326226E-01	 3.50079530540E-01	 9.99240552050E-01	 3.78321354136E-01	 1.10586828245E-02	-8.66253678265E+01
1.63725494282E+01	 1.08411553887E-02	-8.61974435641E+01	 9.99277455207E-01	 3.08400001166E-01	 9.99375981876E-01	 3.50232927813E-01	 1.06650786586E-02	-8.66790589789E+01
1.71428004835E+01	 1.04626908423E-02	-8.63016871243E+01	 9.99242417794E-01	 2.72796579544E-01	 9.99455800477E-01	 3.05936098761E-01	 1.03086537860E-02	-8.67008637674E+01
1.79492882099E+01	 1.01315002387E-02	-8.58463485624E+01	 9.99292756856E-01	 2.39354815849E-01	 9.99338086198E-01	 2.71888908617E-01	 9.97932743448E-03	-8.64783175047E+01
1.87937173714E+01	 9.82500417988E-03	-8.58240988030E+01	 9.99331505023E-01	 2.05051346539E-01	 9.99331303345E-01	 2.48280016010E-01	 9.65951039706E-03	-8.64862178003E+01
1.96778729333E+01	 9.54134081027E-03	-8.55031607667E+01	 9.99191444427E-01	 1.73917369199E-01	 9.99327527636E-01	 2.03587220494E-01	 9.34915668630E-03	-8.61129979739E+01
2.06036238348E+01	 9.23912244142E-03	-8.53144338613E+01	 9.99144748280E-01	 1.43437804878E-01	 9.99285505230E-01	 1.68262829915E-01	 9.07863567412E-03	-8.60498428923E+01
2.15729269401E+01	 8.98779201353E-03	-8.50481866420E+01	 9.99230898382E-01	 1.13103452607E-01	 9.99164456331E-01	 1.44928132178E-01	 8.82577078013E-03	-8.59641486659E+01
2.25878311744E+01	 8.75155042668E-03	-8.49127050542E+01	 9.99244162664E-01	 7.89919363410E-02	 9.99311830317E-01	 1.12970970335E-01	 8.59185652895E-03	-8.59249537706E+01
2.36504818554E+01	 8.54603581049E-03	-8.48104339540E+01	 9.99174480032E-01	 4.47251380046E-02	 9.99204357861E-01	 7.94993018631E-02	 8.37704731644E-03	-8.58546247933E+01
2.47631252277E+01	 8.34558916119E-03	-8.46504061674E+01	 9.99185150369E-01	 1.49880231442E-02	 9.99356960545E-01	 4.71355524408E-02	 8.17364128234E-03	-8.57956108806E+01
2.59281132109E+01	 8.15328416464E-03	-8.45764007516E+01	 9.99254378561E-01	-9.01377356490E-03	 9.99314203740E-01	 1.90532855347E-02	 7.99968548247E-03	-8.57917142295E+01
2.71479083718E+01	 7.99433037929E-03	-8.44098801892E+01	 9.99250290605E-01	-3.96282195669E-02	 9.99255135301E-01	-3.02509030553E-03	 7.82737665242E-03	-8.57883693368E+01
2.84250891288E+01	 7.84751545308E-03	-8.42336869449E+01	 9.99196984125E-01	-7.19797432222E-02	 9.99356537002E-01	-4.30254145829E-02	 7.68427023664E-03	-8.57918527051E+01
2.97623552030E+01	 7.69178452821E-03	-8.41622489124E+01	 9.99162315773E-01	-1.01263116390E-01	 9.99161389680E-01	-7.35852525394E-02	 7.56508568935E-03	-8.56344010510E+01
3.11625333246E+01	 7.57047746797E-03	-8.39605476396E+01	 9.99154544701E-01	-1.41180356122E-01	 9.99193706888E-01	-9.76636148429E-02	 7.42419976070E-03	-8.57096365854E+01
3.26285832079E+01	 7.47050250590E-03	-8.38675554119E+01	 9.99140214860E-01	-1.65413911289E-01	 9.99219159346E-01	-1.34993472218E-01	 7.33904467011E-03	-8.59642131792E+01
3.41636038081E+01	 7.37500717802E-03	-8.36524599109E+01	 9.99062139712E-01	-1.93936100541E-01	 9.99324577843E-01	-1.71827457190E-01	 7.25514593347E-03	-8.58120564469E+01
3.57708398712E+01	 7.29689436525E-03	-8.35373143971E+01	 9.99346051186E-01	-2.24434058752E-01	 9.99126427290E-01	-2.01645571628E-01	 7.18288435414E-03	-8.60248721290E+01
3.74536887935E+01	 7.22837109243E-03	-8.35535946133E+01	 9.99288193221E-01	-2.58937282760E-01	 9.99251573267E-01	-2.33493128597E-01	 7.13267580841E-03	-8.59347558658E+01
3.92157078025E+01	 7.16107393330E-03	-8.36423263975E+01	 9.99229638607E-01	-2.87977318870E-01	 9.99185758506E-01	-2.58420685778E-01	 7.10916413478E-03	-8.62533067415E+01
4.10606214766E+01	 7.11789762710E-03	-8.36791943903E+01	 9.99176285523E-01	-3.19737057791E-01	 9.99274992480E-01	-2.95450050274E-01	 7.07646673308E-03	-8.65674082155E+01
4.29923296179E+01	 7.09936767725E-03	-8.36924394219E+01	 9.99101076764E-01	-3.59496626236E-01	 9.99310950898E-01	-3.24646485892E-01	 7.07326067895E-03	-8.67884216186E+01
4.50149154958E+01	 7.05711044629E-03	-8.35893789516E+01	 9.99114795128E-01	-3.90345816198E-01	 9.99218553802E-01	-3.62418317997E-01	 7.10316503836E-03	-8.68256600980E+01
4.71326544782E+01	 7.06514955810E-03	-8.36678874618E+01	 9.99086457240E-01	-4.36886941943E-01	 9.99222103442E-01	-3.98348616307E-01	 7.11071683362E-03	-8.68249519218E+01
4.93500230689E+01	 7.03863386382E-03	-8.36015535222E+01	 9.99108005543E-01	-4.68267880220E-01	 9.99061674486E-01	-4.29537655355E-01	 7.15652738101E-03	-8.70663175877E+01
5.16717083700E+01	 7.02666194341E-03	-8.38566081051E+01	 9.99165516669E-01	-4.95157094092E-01	 9.99025380520E-01	-4.67454874520E-01	 7.23049371532E-03	-8.68970513782E+01
5.41026179895E+01	 7.04337543710E-03	-8.39891456005E+01	 9.99143593157E-01	-5.33731318741E-01	 9.98957066530E-01	-5.15122100307E-01	 7.31231272927E-03	-8.67312989310E+01
5.66478904155E+01	 7.06613045467E-03	-8.41867931070E+01	 9.99222191989E-01	-5.74510429034E-01	 9.99086223584E-01	-5.49952938561E-01	 7.39032334485E-03	-8.66557327009E+01
5.93129058772E+01	 7.09788728343E-03	-8.43415127331E+01	 9.99245980741E-01	-6.17488150183E-01	 9.98887858302E-01	-5.92317823663E-01	 7.51382536434E-03	-8.67840507766E+01
6.21032977185E+01	 7.13614727136E-03	-8.46384388489E+01	 9.99111728342E-01	-6.54183566509E-01	 9.98911083908E-01	-6.39865260604E-01	 7.67489960760E-03	-8.66014271666E+01
6.50249643053E+01	 7.18489961984E-03	-8.51682472705E+01	 9.99175058680E-01	-7.03625031338E-01	 9.98895210204E-01	-6.88657875035E-01	 7.81517173145E-03	-8.67434444218E+01
6.80840814940E+01	 7.21875411239E-03	-8.54518736861E+01	 9.99176690388E-01	-7.47701436698E-01	 9.98876477044E-01	-7.26183034093E-01	 8.00039722049E-03	-8.70206534794E+01
7.12871156855E+01	 7.30076317385E-03	-8.59782303103E+01	 9.99177821545E-01	-7.95006548251E-01	 9.98867274036E-01	-7.74901881252E-01	 8.18461367265E-03	-8.72514957722E+01
7.46408374946E+01	 7.37807185466E-03	-8.65375101015E+01	 9.99165434525E-01	-8.45214855836E-01	 9.98760610854E-01	-8.17189031402E-01	 8.38248997958E-03	-8.78055100539E+01
7.81523360612E+01	 7.46154203641E-03	-8.73107929082E+01	 9.99131294708E-01	-8.90958771351E-01	 9.98979570583E-01	-8.76350131696E-01	 8.62695966396E-03	-8.81445400144E+01
8.18290340361E+01	 7.58166540230E-03	-8.80551908182E+01	 9.99299863796E-01	-9.39476648441E-01	 9.98942362104E-01	-9.30465018279E-01	 8.87881707364E-03	-8.84621053559E+01
8.56787032704E+01	 7.70477339144E-03	-8.88843498927E+01	 9.99147946261E-01	-9.96562004464E-01	 9.98913540187E-01	-9.80371227835E-01	 9.13473785437E-03	-8.89104850084E+01
8.97094812444E+01	 7.85529841167E-03	-8.98578023992E+01	 9.99273346938E-01	-1.05538860707E+00	 9.98888350794E-01	-1.03351482793E+00	 9.39216381556E-03	-8.94227997660E+01
9.39298882679E+01	 8.02779981448E-03	-9.08838753977E+01	 9.99261615151E-01	-1.11668070035E+00	 9.98970856800E-01	-1.09386051700E+00	 9.66751101302E-03	-8.98794075641E+01
9.83488454915E+01	 8.22477494869E-03	-9.20543129962E+01	 9.99247339257E-01	-1.17858555899E+00	 9.98902086039E-01	-1.16026858345E+00	 9.94284540416E-03	-9.06417188756E+01
1.02975693763E+02	 8.45105020445E-03	-9.32835379219E+01	 9.99251657324E-01	-1.24774620941E+00	 9.98877490459E-01	-1.22055914376E+00	 1.01542306655E-02	-9.14630514166E+01
1.07820213375E+02	 8.76167302591E-03	-9.42313093882E+01	 9.99331451175E-01	-1.31010369274E+00	 9.98887131592E-01	-1.29064069578E+00	 1.02672510550E-02	-9.21342765079E+01
1.12892644733E+02	 8.92526252207E-03	-9.52783439924E+01	 9.99296891247E-01	-1.38995324424E+00	 9.98819026906E-01	-1.36369456052E+00	 1.03899272867E-02	-9.28873065614E+01
1.18203710009E+02	 8.98588993629E-03	-9.60342006525E+01	 9.99171252425E-01	-1.47975963872E+00	 9.98776740597E-01	-1.45591010701E+00	 1.04835654322E-02	-9.28210300804E+01
1.23764635800E+02	 9.10626683151E-03	-9.48775890516E+01	 9.98586282044E-01	-1.56994805437E+00	 9.98446634383E-01	-1.54060757482E+00	 1.06392733138E-02	-9.12483617373E+01
1.29587176862E+02	 9.53810196423E-03	-9.15064499943E+01	 9.98143985218E-01	-1.63391206637E+00	 9.97879658272E-01	-1.61123547519E+00	 1.13277334256E-02	-8.99776421160E+01
1.35683640957E+02	 1.05200611372E-02	-8.92432646237E+01	 9.98006357817E-01	-1.67653888495E+00	 9.97883382421E-01	-1.66441178577E+00	 1.20203513269E-02	-9.15143178438E+01
1.42066914868E+02	 1.15841022537E-02	-8.91588284045E+01	 9.98271731898E-01	-1.75671158713E+00	 9.98005245278E-01	-1.72615498461E+00	 1.23254154055E-02	-9.34358609781E+01
1.48750491643E+02	 1.24817745724E-02	-8.96657000575E+01	 9.98448590684E-01	-1.83588002661E+00	 9.98184900819E-01	-1.81796090242E+00	 1.25026618457E-02	-9.40859028479E+01
1.55748499111E+02	 1.32459300081E-02	-8.97030075707E+01	 9.98481420765E-01	-1.93166466390E+00	 9.98395518281E-01	-1.92349905387E+00	 1.27817294979E-02	-9.41253935893E+01
1.63075729750E+02	 1.39490393021E-02	-8.92337499520E+01	 9.98367037748E-01	-2.02571188084E+00	 9.98278262703E-01	-2.01689100437E+00	 1.31181049605E-02	-9.37655537437E+01
1.70747671953E+02	 1.45564919740E-02	-8.85026684463E+01	 9.98306622172E-01	-2.12738582541E+00	 9.98076627739E-01	-2.11580256597E+00	 1.35555910017E-02	-9.33654277132E+01
1.78780542771E+02	 1.51415403688E-02	-8.76548436575E+01	 9.98300479232E-01	-2.23233419005E+00	 9.97880086441E-01	-2.23057461876E+00	 1.40662402745E-02	-9.27616878219E+01
1.87191322188E+02	 1.56331128732E-02	-8.67935566623E+01	 9.98126872505E-01	-2.33764780139E+00	 9.97783537436E-01	-2.33643318740E+00	 1.46883593419E-02	-9.19951501217E+01
1.95997789018E+02	 1.60882175741E-02	-8.60790900391E+01	 9.98179899061E-01	-2.44438283553E+00	 9.97595301043E-01	-2.44145426062E+00	 1.54931609896E-02	-9.13792316849E+01
2.05218558483E+02	 1.64288672127E-02	-8.60083939875E+01	 9.98130467357E-01	-2.55982570306E+00	 9.97585200274E-01	-2.56762396036E+00	 1.64213886242E-02	-9.10604840001E+01
2.14873121564E+02	 1.66513763559E-02	-8.66048641352E+01	 9.98179835575E-01	-2.67824788288E+00	 9.97689557355E-01	-2.68180079023E+00	 1.74280338148E-02	-9.11450415517E+01
2.24981886198E+02	 1.67889178278E-02	-8.76385203180E+01	 9.98172499251E-01	-2.81043569310E+00	 9.97776734993E-01	-2.80145255735E+00	 1.85240953482E-02	-9.16544100307E+01
2.35566220424E+02	 1.69500912878E-02	-8.90935988701E+01	 9.98226888942E-01	-2.96228299570E+00	 9.97596209090E-01	-2.94693699796E+00	 1.96157805357E-02	-9.26688039524E+01
2.46648497541E+02	 1.72209754843E-02	-9.04118309559E+01	 9.98144906017E-01	-3.11940146538E+00	 9.97721455275E-01	-3.10322822199E+00	 2.04697718085E-02	-9.44337518340E+01
2.58252143409E+02	 1.79236223566E-02	-9.01910028637E+01	 9.97380718211E-01	-3.30736446899E+00	 9.96867529789E-01	-3.27945688754E+00	 2.04654510608E-02	-9.52972491844E+01
2.70401685963E+02	 2.01007015071E-02	-9.07642535508E+01	 9.96140297905E-01	-3.39039320790E+00	 9.95760955926E-01	-3.38812691849E+00	 2.14662173613E-02	-9.23465502398E+01
2.83122807062E+02	 2.18418870053E-02	-9.37162058491E+01	 9.96719615699E-01	-3.49424713972E+00	 9.96288987991E-01	-3.52306278611E+00	 2.27676854109E-02	-9.37780331569E+01
2.96442396774E+02	 2.32445698274E-02	-9.43890375783E+01	 9.97046022094E-01	-3.69009983092E+00	 9.96317552300E-01	-3.70023236563E+00	 2.33899077002E-02	-9.44571918131E+01
3.10388610219E+02	 2.46272532304E-02	-9.36642066986E+01	 9.96875695324E-01	-3.87001430736E+00	 9.96185041713E-01	-3.86157349821E+00	 2.40399976589E-02	-9.46899369061E+01
3.24990927080E+02	 2.58373026886E-02	-9.24858941290E+01	 9.96753319041E-01	-4.05312663230E+00	 9.96016401401E-01	-4.03211449153E+00	 2.48334440569E-02	-9.47497176906E+01
3.40280213922E+02	 2.67277734158E-02	-9.14409594525E+01	 9.96600098074E-01	-4.22808349981E+00	 9.95867883331E-01	-4.22631455219E+00	 2.58953468563E-02	-9.45884974754E+01
3.56288789436E+02	 2.72120399939E-02	-9.11329938830E+01	 9.96572724439E-01	-4.43285107855E+00	 9.95749704919E-01	-4.43197812399E+00	 2.72303239370E-02	-9.44273059117E+01
3.73050492753E+02	 2.71510674272E-02	-9.18016421796E+01	 9.96270767122E-01	-4.66747375642E+00	 9.95424752471E-01	-4.66284966228E+00	 2.84167941305E-02	-9.37036119543E+01
3.90600754977E+02	 2.66577568668E-02	-9.14871514316E+01	 9.94631913071E-01	-4.94358677477E+00	 9.93687277598E-01	-4.92269655603E+00	 3.03203369636E-02	-9.02498647877E+01
4.08976674075E+02	 3.41779060481E-02	-8.69219358872E+01	 9.94267997651E-01	-5.10742246908E+00	 9.93289612415E-01	-5.09350167992E+00	 3.93567526231E-02	-9.11002948526E+01
4.28217093302E+02	 3.67506671585E-02	-8.96492335555E+01	 9.96066174303E-01	-5.33080266573E+00	 9.95293782257E-01	-5.29882678866E+00	 3.99050434195E-02	-9.27106511726E+01
4.48362683301E+02	 3.85716442350E-02	-9.19304420986E+01	 9.96637349874E-01	-5.64184248557E+00	 9.95551601260E-01	-5.59429347886E+00	 4.19843623703E-02	-9.23720218972E+01
4.69456028078E+02	 4.04322073280E-02	-9.32715126561E+01	 9.96395707814E-01	-5.94031922804E+00	 9.95394275331E-01	-5.87539961212E+00	 4.50041689549E-02	-9.33942607207E+01
4.91541715016E+02	 4.20995602054E-02	-9.41741579944E+01	 9.95910622097E-01	-6.22274829013E+00	 9.94962647082E-01	-6.16319790379E+00	 4.77554218425E-02	-9.50842127859E+01
5.14666429123E+02	 4.31597037837E-02	-9.52156765378E+01	 9.95356860571E-01	-6.53055107275E+00	 9.94521238463E-01	-6.49081350666E+00	 4.95267110919E-02	-9.59576905917E+01
5.38879051714E+02	 4.28539075158E-02	-9.51804456560E+01	 9.93048259509E-01	-6.74078292410E+00	 9.92507327118E-01	-6.72902618527E+00	 5.21844715943E-02	-9.66200186057E+01
5.64230763742E+02	 4.58798310279E-02	-9.54032791107E+01	 9.95338775601E-01	-6.98065893619E+00	 9.94661325466E-01	-6.99527198021E+00	 5.30015874916E-02	-9.57861342602E+01
5.90775153980E+02	 4.97112559424E-02	-9.74940159678E+01	 9.95524631179E-01	-7.36031181399E+00	 9.94684269530E-01	-7.39139270574E+00	 5.65837548610E-02	-9.65716352603E+01
6.18568332300E+02	 5.33408395590E-02	-9.82921359051E+01	 9.95646427189E-01	-7.75250148807E+00	 9.94742665062E-01	-7.78021997322E+00	 5.94121804374E-02	-9.91536983269E+01
6.47669048278E+02	 5.60140820875E-02	-9.83468402854E+01	 9.95624181121E-01	-8.18321245272E+00	 9.94433932662E-01	-8.20292304038E+00	 6.00507086488E-02	-1.01064237083E+02
6.78138815379E+02	 5.81501349403E-02	-9.68532564262E+01	 9.93129214527E-01	-8.51682529062E+00	 9.91996079222E-01	-8.53803878821E+00	 6.23936266385E-02	-9.91356960304E+01
7.10042040987E+02	 6.18883322717E-02	-9.84481451495E+01	 9.94507027705E-01	-8.88865878737E+00	 9.93267553992E-01	-8.88724101711E+00	 6.56473371161E-02	-9.92837575178E+01
7.43446162550E+02	 6.57368192967E-02	-1.00158267775E+02	 9.94938443053E-01	-9.36530282482E+00	 9.93840090296E-01	-9.32982834846E+00	 6.86274490947E-02	-1.01122529570E+02
7.78421790126E+02	 6.88446967881E-02	-1.01362098257E+02	 9.94263365231E-01	-9.89957409656E+00	 9.93600203948E-01	-9.88046399277E+00	 6.83101948023E-02	-1.01610892511E+02
8.15042855645E+02	 6.98100566672E-02	-9.87786409571E+01	 9.89730059629E-01	-1.02240937946E+01	 9.88757830485E-01	-1.02610472418E+01	 7.49737627371E-02	-1.00234082168E+02
8.53386769184E+02	 7.49720493197E-02	-9.92149882445E+01	 9.93096896877E-01	-1.06844093059E+01	 9.91233521783E-01	-1.06315338268E+01	 7.76142991449E-02	-1.00712635059E+02
8.93534582598E+02	 7.87997986072E-02	-1.01487421011E+02	 9.93371915625E-01	-1.13284284385E+01	 9.91574981571E-01	-1.11628181483E+01	 8.18153755881E-02	-1.02162960089E+02
9.35571160849E+02	 8.14804134501E-02	-1.03168593047E+02	 9.89832699361E-01	-1.20373277789E+01	 9.88921472983E-01	-1.17965321794E+01	 8.49253647277E-02	-1.01686036273E+02
9.79585361394E+02	 8.57723997169E-02	-1.01281702814E+02	 9.88769151638E-01	-1.22625189169E+01	 9.88944361937E-01	-1.21215651147E+01	 8.79459704377E-02	-1.03388203377E+02
1.02567022201E+03	 9.02857069604E-02	-1.02575595910E+02	 9.89797318367E-01	-1.27892096328E+01	 9.90200291037E-01	-1.27731444776E+01	 9.32771799476E-02	-1.03127241654E+02
1.07392315748E+03	 9.36750441563E-02	-1.03842134502E+02	 9.87807018782E-01	-1.33712085997E+01	 9.88324730797E-01	-1.34907083451E+01	 9.65556448986E-02	-1.03814219965E+02
1.12444616545E+03	 9.87932303930E-02	-1.03219686333E+02	 9.87898160388E-01	-1.38563259152E+01	 9.88154348286E-01	-1.39639498795E+01	 1.00947718458E-01	-1.04197482942E+02
1.17734604213E+03	 1.02648502239E-01	-1.04343870057E+02	 9.88453736701E-01	-1.45912090103E+01	 9.87819089081E-01	-1.45978327344E+01	 1.06604778721E-01	-1.04392942080E+02
1.23273460793E+03	 1.03332533989E-01	-1.04175607209E+02	 9.87420898244E-01	-1.52285924089E+01	 9.86390729880E-01	-1.51972857100E+01	 1.09795193883E-01	-1.06908725557E+02
1.29072894393E+03	 1.05454240026E-01	-1.04429964082E+02	 9.87621512677E-01	-1.59177798273E+01	 9.86029820228E-01	-1.59203335059E+01	 1.17849465124E-01	-1.06904182747E+02
1.35145163929E+03	 1.13218964313E-01	-1.06899267705E+02	 9.85119249856E-01	-1.66226492724E+01	 9.83974687453E-01	-1.66890429965E+01	 1.23115249584E-01	-1.09877931172E+02
1.41503105042E+03	 1.20129808040E-01	-1.06873883874E+02	 9.84247480220E-01	-1.74603884098E+01	 9.83034314576E-01	-1.73723147360E+01	 1.26442745397E-01	-1.11161169778E+02
1.48160157230E+03	 1.25771995676E-01	-1.08142760207E+02	 9.82966429119E-01	-1.83653556104E+01	 9.81554566579E-01	-1.82098364867E+01	 1.31327051590E-01	-1.12216968310E+02
1.55130392254E+03	 1.37482204261E-01	-1.08814183473E+02	 9.82502441787E-01	-1.91567764023E+01	 9.81028769412E-01	-1.90266724307E+01	 1.32135847444E-01	-1.12595747041E+02
1.62428543887E+03	 1.41719491709E-01	-1.08903042963E+02	 9.80689794463E-01	-2.00825073361E+01	 9.79873275277E-01	-2.00091028986E+01	 1.40981458012E-01	-1.12711304793E+02
1.70070039055E+03	 1.51061090187E-01	-1.09813149867E+02	 9.80378720229E-01	-2.10385992093E+01	 9.79599301741E-01	-2.10027857412E+01	 1.46444193204E-01	-1.13066944381E+02
1.78071030448E+03	 1.53298547927E-01	-1.10312943501E+02	 9.78000794512E-01	-2.19193453649E+01	 9.77392318695E-01	-2.19054735746E+01	 1.55010085913E-01	-1.14350893997E+02
1.86448430665E+03	 1.62322952877E-01	-1.11550310263E+02	 9.77172540661E-01	-2.30239905525E+01	 9.76243760841E-01	-2.30466850417E+01	 1.65010676238E-01	-1.16121032130E+02
1.95219947960E+03	 1.66268701226E-01	-1.13199241877E+02	 9.76188726215E-01	-2.39059091696E+01	 9.75393598123E-01	-2.40233466817E+01	 1.73000629292E-01	-1.16500201284E+02
2.04404123680E+03	 1.75711197807E-01	-1.14019487101E+02	 9.73332190432E-01	-2.49721159873E+01	 9.72334931310E-01	-2.51222981241E+01	 1.76927552947E-01	-1.18413808185E+02
2.14020371453E+03	 1.82755985737E-01	-1.15138227298E+02	 9.72214680528E-01	-2.62118861895E+01	 9.71400927068E-01	-2.63233545591E+01	 1.84759330129E-01	-1.20459964745E+02
2.24089018226E+03	 1.87117175999E-01	-1.16789057555E+02	 9.70601085921E-01	-2.73227032106E+01	 9.69552677494E-01	-2.74473756044E+01	 1.91055627987E-01	-1.20890568382E+02
2.34631347234E+03	 1.98195121974E-01	-1.18089280476E+02	 9.69216802383E-01	-2.85889141631E+01	 9.68185414637E-01	-2.87064589695E+01	 1.95457281257E-01	-1.21157221528E+02
2.45669642987E+03	 2.07522546397E-01	-1.19081376246E+02	 9.67103994956E-01	-3.00541224223E+01	 9.66290767849E-01	-2.98746529456E+01	 2.01728999060E-01	-1.21927019140E+02
2.57227238376E+03	 2.08534749261E-01	-1.19821739881E+02	 9.64306352801E-01	-3.15191852957E+01	 9.63275357397E-01	-3.13156927707E+01	 2.11593852373E-01	-1.23836628593E+02
2.69328563993E+03	 2.12685109080E-01	-1.21379580175E+02	 9.62856077716E-01	-3.29608091344E+01	 9.62002629086E-01	-3.26433021825E+01	 2.18825574043E-01	-1.25499424310E+02
2.81999199776E+03	 2.19759115139E-01	-1.23246084106E+02	 9.61594931277E-01	-3.43226140307E+01	 9.60773437396E-01	-3.41046388193E+01	 2.22664280930E-01	-1.26795932822E+02
2.95265929077E+03	 2.24391943335E-01	-1.25300500042E+02	 9.61256157197E-01	-3.57660753179E+01	 9.59465707357E-01	-3.56427477771E+01	 2.25863417079E-01	-1.27590235378E+02
3.09156795277E+03	 2.29411890965E-01	-1.27447843916E+02	 9.60094529973E-01	-3.73609918281E+01	 9.58345781690E-01	-3.72836328932E+01	 2.29676312292E-01	-1.28157776847E+02
3.23701161068E+03	 2.34332073584E-01	-1.29165295584E+02	 9.57842164658E-01	-3.90876580217E+01	 9.56275509863E-01	-3.89518126973E+01	 2.37895316420E-01	-1.29052046290E+02
3.38929770517E+03	 2.36836794074E-01	-1.30833962878E+02	 9.55959448125E-01	-4.07599945488E+01	 9.54598260925E-01	-4.06600879348E+01	 2.41472135075E-01	-1.30394081381E+02
3.54874814052E+03	 2.37958321132E-01	-1.32884625357E+02	 9.54924820634E-01	-4.25563559590E+01	 9.53411417029E-01	-4.24062877515E+01	 2.45674615002E-01	-1.32052984628E+02
3.71569996512E+03	 2.41346037409E-01	-1.35929863644E+02	 9.53852145647E-01	-4.43798198142E+01	 9.52366492431E-01	-4.42761185964E+01	 2.46449941318E-01	-1.33065245714E+02
3.89050608385E+03	 2.44406088799E-01	-1.38066781357E+02	 9.53030888661E-01	-4.63912902934E+01	 9.51552264654E-01	-4.62754964203E+01	 2.51465670041E-01	-1.33892136467E+02
4.07353600414E+03	 2.46130458920E-01	-1.40503435640E+02	 9.50755870169E-01	-4.84419253847E+01	 9.49147901023E-01	-4.82805917312E+01	 2.55625852732E-01	-1.36208643924E+02
4.26517661698E+03	 2.50630621834E-01	-1.42141443735E+02	 9.49473757603E-01	-5.05379429992E+01	 9.48137528260E-01	-5.04673862319E+01	 2.56065227749E-01	-1.37667055266E+02
4.46583301473E+03	 2.50415398805E-01	-1.44828681008E+02	 9.48029600142E-01	-5.27631207292E+01	 9.46872075848E-01	-5.26382053137E+01	 2.59937417115E-01	-1.39729330811E+02
4.67592934747E+03	 2.56925741937E-01	-1.46172213142E+02	 9.47141191793E-01	-5.51175885233E+01	 9.45599099265E-01	-5.50020291740E+01	 2.63238709096E-01	-1.42122314218E+02
4.89590971951E+03	 2.61161447429E-01	-1.47799337656E+02	 9.45601097805E-01	-5.75836498337E+01	 9.44056967973E-01	-5.73997892199E+01	 2.64578405370E-01	-1.45146282710E+02
5.12623912818E+03	 2.61561873637E-01	-1.48539927166E+02	 9.44174798786E-01	-6.00905365359E+01	 9.42962535932E-01	-5.99941694491E+01	 2.67552504752E-01	-1.48890263790E+02
5.36740444672E+03	 2.67551987037E-01	-1.49781882430E+02	 9.42364336937E-01	-6.27719909655E+01	 9.40728218260E-01	-6.26222268485E+01	 2.70126265406E-01	-1.52348726050E+02
5.61991545349E+03	 2.70181411736E-01	-1.50424584612E+02	 9.41255546019E-01	-6.55160703979E+01	 9.39812888551E-01	-6.53819142308E+01	 2.67709552540E-01	-1.56649818450E+02
5.88430590946E+03	 2.64596551105E-01	-1.50233174530E+02	 9.41092984779E-01	-6.83493066714E+01	 9.39660693679E-01	-6.82445091495E+01	 2.66724843441E-01	-1.61654156819E+02
6.16113468658E+03	 2.58990868007E-01	-1.50650625001E+02	 9.40523938484E-01	-7.13998564137E+01	 9.39653242335E-01	-7.12195349262E+01	 2.63442403347E-01	-1.66911325029E+02
6.45098694906E+03	 2.54707966947E-01	-1.50783216815E+02	 9.41209332891E-01	-7.45426010923E+01	 9.39369150431E-01	-7.43652213449E+01	 2.55963221485E-01	-1.72439333905E+02
6.75447539031E+03	 2.41865189571E-01	-1.52027340523E+02	 9.42382201966E-01	-7.78969843430E+01	 9.41019451263E-01	-7.76865064334E+01	 2.44196815629E-01	-1.77380708342E+02
7.07224152810E+03	 2.30139107107E-01	-1.54837134155E+02	 9.44123072476E-01	-8.14596281550E+01	 9.42811113879E-01	-8.12517840285E+01	 2.31122622184E-01	 1.77183163544E+02
7.40495706054E+03	 2.17256125953E-01	-1.58517291963E+02	 9.46062100346E-01	-8.53531886960E+01	 9.45210475545E-01	-8.51186939168E+01	 2.17928358321E-01	 1.73175867012E+02
7.75332528599E+03	 2.06848151968E-01	-1.64456049485E+02	 9.46384486126E-01	-8.95710491597E+01	 9.45763087467E-01	-8.91921633591E+01	 2.12844619390E-01	 1.71016205968E+02
8.11808258967E+03	 2.02933221822E-01	-1.73672081288E+02	 9.46164565508E-01	-9.38879805019E+01	 9.46415767926E-01	-9.36850642176E+01	 2.14803790137E-01	 1.70557618910E+02
8.50000000000E+03	 2.09030179403E-01	 1.74214688837E+02	 9.44500305130E-01	-9.85765171401E+01	 9.43727604571E-01	-9.85767498778E+01	 2.25757402465E-01	 1.73439368910E+02
