!--------------------------------------------------
! S-parameter Generated by TDK Corporation
! Copyright(C) 2015 TDK Corporation.
! All Rights Reserved.
!--------------------------------------------------
! TDK P/N: CGJ5C2C0G1H153J060AA (Multilayer Ceramic Chip Capacitors)
! Property: C=15nF
! Size(LxWxT): 3.2x1.6x0.6mm, 0.126x0.063x0.024inches
! Model Type: s2p (Touchstone File Format Version 1.0)
! Frequency: DC=Yes Start=0.3MHz Stop=8500MHz 225points Log-sweep
! Note: 
! Model Generated on Jun. 23, 2015
! Hash(MD5):
!--------------------------------------------------
! Port Assignments:
!
!  1 ---| |--- 2
!
!--------------------------------------------------
! Applicable Conditions:
!   Temperature = 25 degC
!   DC Bias Voltage = 0 V
!   Small Signal Operation
!--------------------------------------------------
! Terms and conditions regarding TDK Simulation Models
! (1)This simulation model is being provided solely for informational purposes. Please refer to the specifications of the products in terms of detailed characteristics of such products.
! (2)In no event shall TDK Corporation of any of its subsidiaries be liable for any loss or damage arising, directly or indirectly, 
!    From any information contained in this simulation model, including, but not limited to loss or damages arising from any inaccuracies, omissions or errors in connection with such information.
! (3)Any and all copyrights on this simulation model are owned by TDK Corporation.
!    Duplication or redistribution of this simulation model without prior written permission from TDK Corporation is prohibited.
! (4)This simulation model is subject to any modification or change without any prior notice.
! (5)Neither TDK Corporation nor any of its subsidiaries shall make any warranty, express or implied, 
!    Including but not limited to the correctness, implied warranties of merchantability and fitness for a particular purpose with respect to this simulation models.
! (6)The use of this simulation model shall be deemed to have consented to the terms and conditions hereof.
!--------------------------------------------------
# MHz S MA R 50
0.00000000000E+00	 9.99999990000E-01	 0.00000000000E+00	 9.99999990000E-09	 0.00000000000E+00	 9.99999990000E-09	 0.00000000000E+00	 9.99999990000E-01	 0.00000000000E+00
3.00000000000E-01	 3.25854971877E-01	-7.10214335880E+01	 9.45353430743E-01	 1.88800351812E+01	 9.43823922323E-01	 1.91431147236E+01	 3.25176132872E-01	-7.10741324401E+01
3.14113581859E-01	 3.12667748013E-01	-7.18851651311E+01	 9.49763781432E-01	 1.80595092433E+01	 9.48214338216E-01	 1.83112347510E+01	 3.11909923698E-01	-7.18954463767E+01
3.28891141027E-01	 2.99692409127E-01	-7.26725004586E+01	 9.53942802771E-01	 1.73275397518E+01	 9.52141483763E-01	 1.75279755335E+01	 2.99030424670E-01	-7.26393927912E+01
3.44363914499E-01	 2.87177795994E-01	-7.34301104872E+01	 9.57773038936E-01	 1.65981726392E+01	 9.55850520222E-01	 1.67904925981E+01	 2.86547496284E-01	-7.33720133783E+01
3.60564608821E-01	 2.74999351194E-01	-7.41668964419E+01	 9.61332324729E-01	 1.58739760039E+01	 9.59554551635E-01	 1.60653752662E+01	 2.74558292828E-01	-7.40906213551E+01
3.77527469228E-01	 2.63391416858E-01	-7.48688707145E+01	 9.64583720310E-01	 1.51827749944E+01	 9.62445704924E-01	 1.53992351386E+01	 2.62852982167E-01	-7.47664270424E+01
3.95288352031E-01	 2.52123996886E-01	-7.55297302032E+01	 9.67584083974E-01	 1.45299887882E+01	 9.65353487857E-01	 1.47400113117E+01	 2.51759402515E-01	-7.54304172007E+01
4.13884800412E-01	 2.41313973497E-01	-7.61665676633E+01	 9.70335856729E-01	 1.38987074948E+01	 9.68073786796E-01	 1.41200201212E+01	 2.40985399020E-01	-7.60556416314E+01
4.33356123781E-01	 2.30959205562E-01	-7.67815498910E+01	 9.72865169414E-01	 1.32782709822E+01	 9.70758475644E-01	 1.34963245052E+01	 2.30668719389E-01	-7.66715074039E+01
4.53743480871E-01	 2.20987271074E-01	-7.73557675856E+01	 9.75173169001E-01	 1.27035597715E+01	 9.73163414799E-01	 1.29129962015E+01	 2.20753248297E-01	-7.72653782918E+01
4.75089966739E-01	 2.11400667548E-01	-7.79004860087E+01	 9.77304651507E-01	 1.21564521433E+01	 9.75325034256E-01	 1.23715452863E+01	 2.11176114007E-01	-7.78072372462E+01
4.97440703859E-01	 2.02152458912E-01	-7.84347099345E+01	 9.79277908857E-01	 1.16160491970E+01	 9.77268697028E-01	 1.18232904271E+01	 2.02000092460E-01	-7.83395626151E+01
5.20842937505E-01	 1.93355217343E-01	-7.89319915539E+01	 9.81070265504E-01	 1.11054241906E+01	 9.78970766532E-01	 1.13054988283E+01	 1.93230286422E-01	-7.88489677658E+01
5.45346135619E-01	 1.85210169938E-01	-7.96079305129E+01	 9.82587261001E-01	 1.06308879126E+01	 9.79795291750E-01	 1.07941132857E+01	 1.85388407456E-01	-7.92391123605E+01
5.71002093374E-01	 1.76836886888E-01	-7.98614940812E+01	 9.84207009814E-01	 1.01453684290E+01	 9.82209759227E-01	 1.03491817712E+01	 1.76737058583E-01	-7.97875482477E+01
5.97865042662E-01	 1.69075259328E-01	-8.02876897546E+01	 9.85576455003E-01	 9.69143776063E+00	 9.83571238227E-01	 9.89894741795E+00	 1.69048243350E-01	-8.02335987227E+01
6.25991766729E-01	 1.61651352872E-01	-8.07147596221E+01	 9.86826766071E-01	 9.25387808936E+00	 9.84736736799E-01	 9.46341892858E+00	 1.61652636981E-01	-8.06487058074E+01
6.55441720205E-01	 1.54565961478E-01	-8.10939420483E+01	 9.87969591941E-01	 8.85391998541E+00	 9.86039341556E-01	 9.05001434822E+00	 1.54530614713E-01	-8.10562420569E+01
6.86277154778E-01	 1.47764563160E-01	-8.14847531077E+01	 9.89012063361E-01	 8.45032552170E+00	 9.86989268870E-01	 8.66365661445E+00	 1.47719828041E-01	-8.14420303682E+01
7.18563250784E-01	 1.41267008369E-01	-8.18478146920E+01	 9.89963607397E-01	 8.06765144135E+00	 9.88032355805E-01	 8.28079023609E+00	 1.41221719889E-01	-8.18143888188E+01
7.52368254986E-01	 1.35009394024E-01	-8.21951561193E+01	 9.90834559702E-01	 7.70903904698E+00	 9.88847766071E-01	 7.91570293061E+00	 1.35002352867E-01	-8.21729962293E+01
7.87763624836E-01	 1.29047846734E-01	-8.25223307303E+01	 9.91629508459E-01	 7.36159080937E+00	 9.89898019021E-01	 7.57559058951E+00	 1.29045166875E-01	-8.25090201351E+01
8.24824179518E-01	 1.23354976895E-01	-8.28429063883E+01	 9.92353759058E-01	 7.02817555531E+00	 9.90608232519E-01	 7.23760653905E+00	 1.23335553738E-01	-8.28324880737E+01
8.63628258107E-01	 1.17898062574E-01	-8.31431763614E+01	 9.93016642430E-01	 6.71713609638E+00	 9.91219882651E-01	 6.92303008212E+00	 1.17875663862E-01	-8.31449611153E+01
9.04257885162E-01	 1.12677649046E-01	-8.34384696561E+01	 9.93622821379E-01	 6.41607501323E+00	 9.91870340125E-01	 6.61457114495E+00	 1.12647757363E-01	-8.34484278124E+01
9.46798944108E-01	 1.07672989791E-01	-8.37210834588E+01	 9.94175264147E-01	 6.11846245231E+00	 9.92478104681E-01	 6.32182811148E+00	 1.07654001505E-01	-8.37297370409E+01
9.91341358780E-01	 1.02885594109E-01	-8.39794658293E+01	 9.94681039806E-01	 5.83385794688E+00	 9.92786037917E-01	 6.05318294449E+00	 1.02874655644E-01	-8.40079236700E+01
1.03797928350E+00	 9.83199161958E-02	-8.42329522685E+01	 9.95142014065E-01	 5.57771050633E+00	 9.93353836490E-01	 5.78975907203E+00	 9.83051995816E-02	-8.42578722824E+01
1.08681130212E+00	 9.39343693321E-02	-8.44884036863E+01	 9.95566265556E-01	 5.32397005155E+00	 9.94010275359E-01	 5.52760260110E+00	 9.39004175485E-02	-8.45141716176E+01
1.13794063638E+00	 8.97972639547E-02	-8.47140770751E+01	 9.95944430401E-01	 5.06895955488E+00	 9.94317320500E-01	 5.28967824272E+00	 8.97710162879E-02	-8.47448094506E+01
1.19147536412E+00	 8.58029176522E-02	-8.49284448218E+01	 9.96295256047E-01	 4.84360883904E+00	 9.94649816840E-01	 5.05377046751E+00	 8.57818901562E-02	-8.49726311675E+01
1.24752864774E+00	 8.19711040517E-02	-8.51404808913E+01	 9.96617281158E-01	 4.62324359689E+00	 9.95029545011E-01	 4.83326281641E+00	 8.19540837691E-02	-8.51902531443E+01
1.30621897337E+00	 7.83394670480E-02	-8.53398577084E+01	 9.96910137315E-01	 4.41269691570E+00	 9.95297498879E-01	 4.62700306816E+00	 7.83025985378E-02	-8.53964073274E+01
1.36767040140E+00	 7.48432603022E-02	-8.55396832675E+01	 9.97177964163E-01	 4.20861105870E+00	 9.95581714978E-01	 4.42183014083E+00	 7.48239133646E-02	-8.55932783637E+01
1.43201282862E+00	 7.15106164710E-02	-8.57204532790E+01	 9.97421702550E-01	 4.01452938113E+00	 9.95795542270E-01	 4.22022174821E+00	 7.14879021459E-02	-8.57863675901E+01
1.49938226288E+00	 6.83308136847E-02	-8.58814250035E+01	 9.97643463410E-01	 3.82962749522E+00	 9.96123151238E-01	 4.03033827817E+00	 6.83121092867E-02	-8.59865996549E+01
1.56992111057E+00	 6.52847194780E-02	-8.60623986482E+01	 9.97847148678E-01	 3.65316872669E+00	 9.96324012377E-01	 3.85546800856E+00	 6.52681241439E-02	-8.61411689079E+01
1.64377847759E+00	 6.23962615671E-02	-8.62201528739E+01	 9.98030983594E-01	 3.47606797587E+00	 9.96492144931E-01	 3.68749154358E+00	 6.23627403731E-02	-8.63011982280E+01
1.72111048459E+00	 5.96166866746E-02	-8.63664737297E+01	 9.98200362099E-01	 3.32052019842E+00	 9.96788201484E-01	 3.52959501477E+00	 5.95910564154E-02	-8.64628445164E+01
1.80208059697E+00	 5.69530794930E-02	-8.65119172895E+01	 9.98357006505E-01	 3.16206179015E+00	 9.96719549001E-01	 3.37404869043E+00	 5.69275028479E-02	-8.66027056897E+01
1.88685997037E+00	 5.44115334765E-02	-8.66454708889E+01	 9.98496312709E-01	 3.01807086948E+00	 9.96950119072E-01	 3.22878310522E+00	 5.44065999677E-02	-8.67320166246E+01
1.97562781253E+00	 5.20123806019E-02	-8.67678198814E+01	 9.98623038348E-01	 2.86636088340E+00	 9.97158986236E-01	 3.08711241566E+00	 5.19813134290E-02	-8.68792896734E+01
2.06857176205E+00	 4.97013918010E-02	-8.68967029779E+01	 9.98740923456E-01	 2.73119053608E+00	 9.97187090891E-01	 2.95079275261E+00	 4.96854017635E-02	-8.69955652782E+01
2.16588828503E+00	 4.75028177560E-02	-8.70116315636E+01	 9.98849043519E-01	 2.60691087045E+00	 9.97367049815E-01	 2.82421650073E+00	 4.74719638423E-02	-8.71302162303E+01
2.26778309039E+00	 4.53880404485E-02	-8.71108183560E+01	 9.98945716497E-01	 2.48097677988E+00	 9.97451705366E-01	 2.70833338561E+00	 4.53563603275E-02	-8.72329256679E+01
2.37447156467E+00	 4.33754092379E-02	-8.72092224437E+01	 9.99033489340E-01	 2.35844823415E+00	 9.97457262811E-01	 2.58515628140E+00	 4.33559559888E-02	-8.73291453625E+01
2.48617922734E+00	 4.14520494659E-02	-8.73212036445E+01	 9.99116685949E-01	 2.25175352971E+00	 9.97718447184E-01	 2.47898814003E+00	 4.14312332405E-02	-8.74525813524E+01
2.60314220747E+00	 3.96380183307E-02	-8.74199468811E+01	 9.99188810412E-01	 2.12757620609E+00	 9.97767071369E-01	 2.37203791787E+00	 3.96011869021E-02	-8.75386037036E+01
2.72560774293E+00	 3.78794178637E-02	-8.74788340186E+01	 9.99255317077E-01	 2.02514266606E+00	 9.97727800806E-01	 2.26632732128E+00	 3.78503285831E-02	-8.76225882798E+01
2.85383470291E+00	 3.62215091105E-02	-8.75831042843E+01	 9.99317015209E-01	 1.92382644856E+00	 9.97889222567E-01	 2.17142977028E+00	 3.61943729566E-02	-8.77099196974E+01
2.98809413521E+00	 3.46313072987E-02	-8.76554139350E+01	 9.99372294681E-01	 1.83164325872E+00	 9.98115165478E-01	 2.07959802197E+00	 3.46036867105E-02	-8.78187260817E+01
3.12866983915E+00	 3.31016204418E-02	-8.76916355090E+01	 9.99423245830E-01	 1.74447092844E+00	 9.98030119345E-01	 1.98626897048E+00	 3.30733720231E-02	-8.78902097139E+01
3.27585896543E+00	 3.16673664300E-02	-8.77920600842E+01	 9.99471547572E-01	 1.64703665109E+00	 9.98132181617E-01	 1.90395287102E+00	 3.16379991392E-02	-8.79759156428E+01
3.42997264432E+00	 3.02701997601E-02	-8.78507046988E+01	 9.99514427982E-01	 1.57544110791E+00	 9.98220734941E-01	 1.81886726438E+00	 3.02496626753E-02	-8.80495491235E+01
3.59133664328E+00	 2.89618299071E-02	-8.79039195179E+01	 9.99550114869E-01	 1.48909333097E+00	 9.98333718256E-01	 1.74847251402E+00	 2.89267628115E-02	-8.81002375888E+01
3.76029205561E+00	 2.77014535030E-02	-8.79531921102E+01	 9.99589630965E-01	 1.41364910461E+00	 9.98209828001E-01	 1.67114064313E+00	 2.76727259602E-02	-8.81765555450E+01
3.93719602141E+00	 2.64899592254E-02	-8.79933886192E+01	 9.99619867472E-01	 1.34535590810E+00	 9.98321180930E-01	 1.59070112065E+00	 2.64694389004E-02	-8.82333480446E+01
4.12242248255E+00	 2.53573278897E-02	-8.80165565488E+01	 9.99648713567E-01	 1.26959464423E+00	 9.98326022169E-01	 1.53074620307E+00	 2.53240007732E-02	-8.82913487144E+01
4.31636297310E+00	 2.42674602899E-02	-8.80808529064E+01	 9.99677510851E-01	 1.20480553867E+00	 9.98430885635E-01	 1.46606712865E+00	 2.42427578428E-02	-8.83719304939E+01
4.51942744694E+00	 2.32392861008E-02	-8.81152391530E+01	 9.99704073272E-01	 1.13518484212E+00	 9.98442346950E-01	 1.40126679042E+00	 2.32027465289E-02	-8.84653844108E+01
4.73204514437E+00	 2.22376318803E-02	-8.81185215994E+01	 9.99726062831E-01	 1.08020562388E+00	 9.98345706180E-01	 1.34235402465E+00	 2.21933526220E-02	-8.84792675554E+01
4.95466549939E+00	 2.13032487940E-02	-8.81621313518E+01	 9.99746991134E-01	 1.02067946101E+00	 9.98413555126E-01	 1.28889628201E+00	 2.12626589614E-02	-8.85345482351E+01
5.18775908975E+00	 2.04131966110E-02	-8.81483376127E+01	 9.99766142069E-01	 9.59483863198E-01	 9.98406487347E-01	 1.22515225895E+00	 2.03615475682E-02	-8.86336565645E+01
5.43181863168E+00	 1.95452408856E-02	-8.82298532167E+01	 9.99786849397E-01	 9.16222224447E-01	 9.98572259271E-01	 1.17479977648E+00	 1.95081731229E-02	-8.87312091801E+01
5.68736002135E+00	 1.87398886769E-02	-8.82662964564E+01	 9.99801190023E-01	 8.58798979396E-01	 9.98652185554E-01	 1.12333857735E+00	 1.86935006909E-02	-8.87665428598E+01
5.95492342542E+00	 1.79537408000E-02	-8.82888100215E+01	 9.99818198157E-01	 8.06056433271E-01	 9.98607444857E-01	 1.07444065529E+00	 1.79060638720E-02	-8.88404979710E+01
6.23507442285E+00	 1.72294348608E-02	-8.82584811320E+01	 9.99832971116E-01	 7.67174973688E-01	 9.98530707017E-01	 1.02580189249E+00	 1.71673429765E-02	-8.89411606880E+01
6.52840520039E+00	 1.65148684045E-02	-8.82564291088E+01	 9.99846649605E-01	 7.22275030416E-01	 9.98606871231E-01	 9.86316738152E-01	 1.64558600355E-02	-8.90590419812E+01
6.83553580441E+00	 1.58449408318E-02	-8.83187150198E+01	 9.99859496115E-01	 6.72435660172E-01	 9.98650368027E-01	 9.38840242362E-01	 1.57824730764E-02	-8.91353810129E+01
7.15711545149E+00	 1.52111863241E-02	-8.82828804095E+01	 9.99870399865E-01	 6.37387992169E-01	 9.98591509405E-01	 8.99934893566E-01	 1.51461258386E-02	-8.92197362702E+01
7.49382390082E+00	 1.46079919356E-02	-8.83699376967E+01	 9.99882583108E-01	 5.97398791704E-01	 9.98715289739E-01	 8.59002084487E-01	 1.45525993671E-02	-8.93463414287E+01
7.84637289102E+00	 1.40249108199E-02	-8.83442605618E+01	 9.99891772885E-01	 5.57075197811E-01	 9.98803908816E-01	 8.22873322882E-01	 1.39565899195E-02	-8.94970067011E+01
8.21550764466E+00	 1.35024968230E-02	-8.83455446748E+01	 9.99898226414E-01	 5.17644440495E-01	 9.98861610983E-01	 7.82522892118E-01	 1.34114888354E-02	-8.95651513742E+01
8.60200844352E+00	 1.29818206681E-02	-8.83380661412E+01	 9.99907308432E-01	 4.90221021017E-01	 9.98822692213E-01	 7.43094452575E-01	 1.28785780585E-02	-8.97346136983E+01
9.00669227791E+00	 1.24891552928E-02	-8.83466316242E+01	 9.99915598588E-01	 4.51744635705E-01	 9.98802560386E-01	 7.20367648083E-01	 1.23894582448E-02	-8.98830094093E+01
9.43041457372E+00	 1.20156500140E-02	-8.83787313626E+01	 9.99921878088E-01	 4.18426765115E-01	 9.98884591851E-01	 6.75915793516E-01	 1.19070104357E-02	-9.00169334964E+01
9.87407100055E+00	 1.15551911659E-02	-8.83514940168E+01	 9.99928730642E-01	 3.82674063826E-01	 9.99054925645E-01	 6.50440496456E-01	 1.14622643491E-02	-9.02476339565E+01
1.03385993650E+01	 1.11642156313E-02	-8.83829624294E+01	 9.99932691174E-01	 3.56184265301E-01	 9.98966165793E-01	 6.17369910850E-01	 1.10388058704E-02	-9.03929006296E+01
1.08249815932E+01	 1.07452902278E-02	-8.83034014787E+01	 9.99936577049E-01	 3.24237089315E-01	 9.98993005731E-01	 5.95355617908E-01	 1.06048512415E-02	-9.06219709785E+01
1.13342458060E+01	 1.03743661917E-02	-8.83560171501E+01	 9.99940516421E-01	 2.96183224516E-01	 9.98927486175E-01	 5.52689135704E-01	 1.02259833752E-02	-9.07742919506E+01
1.18674684926E+01	 1.00007116963E-02	-8.82502802987E+01	 9.99943162150E-01	 2.67274188275E-01	 9.99142977407E-01	 5.30618238212E-01	 9.85629223751E-03	-9.10356815836E+01
1.24257767861E+01	 9.68235064638E-03	-8.82688829672E+01	 9.99943369241E-01	 2.48669082063E-01	 9.99061491173E-01	 5.02438210981E-01	 9.50500841588E-03	-9.12930041442E+01
1.30103508455E+01	 9.35135760754E-03	-8.81854200752E+01	 9.99946073216E-01	 2.05247855267E-01	 9.99098718777E-01	 4.70496430500E-01	 9.18188508291E-03	-9.15965312229E+01
1.36224263511E+01	 9.04636975726E-03	-8.81202806288E+01	 9.99946828918E-01	 1.81327609995E-01	 9.99103448630E-01	 4.37912242345E-01	 8.86921107975E-03	-9.18933331584E+01
1.42632971158E+01	 8.77046649676E-03	-8.81101693080E+01	 9.99942012016E-01	 1.60683232036E-01	 9.99158282500E-01	 4.21205898433E-01	 8.56089609094E-03	-9.22071637206E+01
1.49343178205E+01	 8.49324445749E-03	-8.80272734177E+01	 9.99944708148E-01	 1.33294665267E-01	 9.99140707526E-01	 3.93743470938E-01	 8.28986706409E-03	-9.24451252468E+01
1.56369068774E+01	 8.21517038250E-03	-8.78744885396E+01	 9.99945575329E-01	 1.07655565646E-01	 9.99288080021E-01	 3.69148086766E-01	 8.03018976908E-03	-9.26751867782E+01
1.63725494282E+01	 7.98500630215E-03	-8.78563291465E+01	 9.99938729330E-01	 9.05021843854E-02	 9.99228338743E-01	 3.56936125214E-01	 7.75902094956E-03	-9.30688866484E+01
1.71428004835E+01	 7.76721111866E-03	-8.77850798509E+01	 9.99932771659E-01	 6.45758114268E-02	 9.99260468813E-01	 3.30235384000E-01	 7.52218549377E-03	-9.34093322510E+01
1.79492882099E+01	 7.52250305706E-03	-8.75082427450E+01	 9.99938142182E-01	 3.97706572055E-02	 9.99344562338E-01	 3.05328223155E-01	 7.30799889045E-03	-9.36461072894E+01
1.87937173714E+01	 7.32196669387E-03	-8.73854446599E+01	 9.99934656446E-01	 1.65311531764E-02	 9.99263695840E-01	 2.74049864054E-01	 7.07971272526E-03	-9.41090849316E+01
1.96778729333E+01	 7.14325371964E-03	-8.72227927268E+01	 9.99921658660E-01	-8.64660829869E-03	 9.99334714594E-01	 2.58192138259E-01	 6.87882420262E-03	-9.46131466394E+01
2.06036238348E+01	 6.95369478984E-03	-8.70622377000E+01	 9.99919319787E-01	-2.98474585805E-02	 9.99375460038E-01	 2.35273782585E-01	 6.69007484975E-03	-9.48898478174E+01
2.15729269401E+01	 6.77046902577E-03	-8.68635326569E+01	 9.99921418531E-01	-4.93545385252E-02	 9.99405987555E-01	 2.01252366739E-01	 6.51922566171E-03	-9.51602964085E+01
2.25878311744E+01	 6.60685993333E-03	-8.65474636238E+01	 9.99913641552E-01	-7.47157794086E-02	 9.99461830718E-01	 1.73332477723E-01	 6.34816104959E-03	-9.56271053336E+01
2.36504818554E+01	 6.47383107214E-03	-8.64255181189E+01	 9.99910855953E-01	-9.33748910908E-02	 9.99435173618E-01	 1.54976027743E-01	 6.19511975507E-03	-9.59137234049E+01
2.47631252277E+01	 6.31867814330E-03	-8.61102458396E+01	 9.99907810727E-01	-1.15330175789E-01	 9.99479697190E-01	 1.35105737768E-01	 6.04820089430E-03	-9.63406192519E+01
2.59281132109E+01	 6.19052505942E-03	-8.58603871844E+01	 9.99905435167E-01	-1.43891895468E-01	 9.99451244251E-01	 1.11703643244E-01	 5.90136062756E-03	-9.67827445011E+01
2.71479083718E+01	 6.03820025609E-03	-8.53900888159E+01	 9.99910542075E-01	-1.67605272350E-01	 9.99552084502E-01	 9.16350726077E-02	 5.79237566468E-03	-9.70880486303E+01
2.84250891288E+01	 5.93525890648E-03	-8.51825954996E+01	 9.99905356016E-01	-1.89010770043E-01	 9.99561601045E-01	 6.33544901092E-02	 5.67914569989E-03	-9.74315539500E+01
2.97623552030E+01	 5.81692212764E-03	-8.47325717377E+01	 9.99901032371E-01	-2.15551617596E-01	 9.99617726656E-01	 4.03178870855E-02	 5.56480498986E-03	-9.78230062618E+01
3.11625333246E+01	 5.76603728214E-03	-8.48899723476E+01	 9.99884201112E-01	-2.35722460194E-01	 9.99368059639E-01	 1.70149757345E-02	 5.40675544997E-03	-9.88106362847E+01
3.26285832079E+01	 5.68410021149E-03	-8.43655766960E+01	 9.99881404214E-01	-2.61775030513E-01	 9.99497530082E-01	-1.34974521302E-02	 5.35647546504E-03	-9.90555523446E+01
3.41636038081E+01	 5.55586001262E-03	-8.37251998677E+01	 9.99889086952E-01	-2.91446803955E-01	 9.99554433621E-01	-3.31286174511E-02	 5.25295783044E-03	-9.94490818946E+01
3.57708398712E+01	 5.48367753470E-03	-8.34931786977E+01	 9.99881293323E-01	-3.10796789783E-01	 9.99545004620E-01	-6.52117015463E-02	 5.16290365127E-03	-9.99150211673E+01
3.74536887935E+01	 5.41524008938E-03	-8.35210600128E+01	 9.99880779574E-01	-3.32532401131E-01	 9.99530000294E-01	-8.65043442779E-02	 5.08356591559E-03	-9.99906244053E+01
3.92157078025E+01	 5.35323873045E-03	-8.29153488245E+01	 9.99885717912E-01	-3.65481268585E-01	 9.99580839540E-01	-1.16448139266E-01	 5.04452808306E-03	-1.00403526246E+02
4.10606214766E+01	 5.24955480653E-03	-8.23290902877E+01	 9.99902697902E-01	-3.95787830293E-01	 9.99669902152E-01	-1.48130527671E-01	 5.00216609557E-03	-1.00557992362E+02
4.29923296179E+01	 5.25891646688E-03	-8.24569727474E+01	 9.99877168385E-01	-4.20336922792E-01	 9.99517174301E-01	-1.75672469774E-01	 4.90197620581E-03	-1.01269162085E+02
4.50149154958E+01	 5.17779700982E-03	-8.17057227277E+01	 9.99900859165E-01	-4.41422424739E-01	 9.99621254843E-01	-1.93457736754E-01	 4.89516844472E-03	-1.01341292970E+02
4.71326544782E+01	 5.13466066716E-03	-8.17705355029E+01	 9.99885853682E-01	-4.82426758888E-01	 9.99613866359E-01	-2.32303839634E-01	 4.82155075128E-03	-1.01575194992E+02
4.93500230689E+01	 5.10146166610E-03	-8.14853712154E+01	 9.99880325042E-01	-5.08307844030E-01	 9.99636746957E-01	-2.58128270674E-01	 4.78351093514E-03	-1.01821742821E+02
5.16717083700E+01	 5.08732388341E-03	-8.11255627980E+01	 9.99882825683E-01	-5.43289058868E-01	 9.99634634443E-01	-2.86580444382E-01	 4.76679225628E-03	-1.02140708615E+02
5.41026179895E+01	 5.05507057971E-03	-8.09714313814E+01	 9.99891227913E-01	-5.74319717316E-01	 9.99659377116E-01	-3.23221581509E-01	 4.75437814450E-03	-1.02114246530E+02
5.66478904155E+01	 4.98957476810E-03	-8.06831990945E+01	 9.99918261259E-01	-6.13436652846E-01	 9.99746211465E-01	-3.60469188418E-01	 4.76676052062E-03	-1.01808363066E+02
5.93129058772E+01	 4.95782651724E-03	-8.04740713939E+01	 9.99918035498E-01	-6.40800444268E-01	 9.99742430831E-01	-3.89870936476E-01	 4.72984191479E-03	-1.02045156877E+02
6.21032977185E+01	 4.92824510440E-03	-8.04577738941E+01	 9.99934828678E-01	-6.76380072760E-01	 9.99820579980E-01	-4.29211572772E-01	 4.76228120292E-03	-1.01666196691E+02
6.50249643053E+01	 4.92894130625E-03	-8.03904185407E+01	 9.99932354514E-01	-7.13885102385E-01	 9.99778280861E-01	-4.62445790989E-01	 4.73498359796E-03	-1.01869430539E+02
6.80840814940E+01	 4.85852328305E-03	-8.01788415751E+01	 9.99963044046E-01	-7.53400957906E-01	 9.99900084674E-01	-5.08416009645E-01	 4.77377609626E-03	-1.01516090842E+02
7.12871156855E+01	 4.81076974008E-03	-8.02446840920E+01	 9.99987048962E-01	-7.95669487861E-01	 9.99985997007E-01	-5.45077617571E-01	 4.80939025722E-03	-1.01102498106E+02
7.46408374946E+01	 4.80842891245E-03	-8.04747011366E+01	 9.99987439427E-01	-8.37553707725E-01	 9.99987439427E-01	-5.93050162349E-01	 4.80842891245E-03	-1.00955902733E+02
7.81523360612E+01	 4.79822653606E-03	-8.09189788162E+01	 9.99987488433E-01	-8.83416398319E-01	 9.99987488433E-01	-6.38300047748E-01	 4.79822653606E-03	-1.00602737630E+02
8.18290340361E+01	 4.80422165935E-03	-8.13893864875E+01	 9.99987459649E-01	-9.31207966915E-01	 9.99987459649E-01	-6.74151465739E-01	 4.80422165935E-03	-1.00215972945E+02
8.56787032704E+01	 4.79610447869E-03	-8.18616638622E+01	 9.99987498613E-01	-9.82644968880E-01	 9.99987498613E-01	-7.24981475824E-01	 4.79610447870E-03	-9.98459625826E+01
8.97094812444E+01	 4.79891031936E-03	-8.24683333367E+01	 9.99987485152E-01	-1.03287309731E+00	 9.99987485152E-01	-7.85487959383E-01	 4.79891031936E-03	-9.93500277200E+01
9.39298882679E+01	 4.78857656691E-03	-8.33394282095E+01	 9.99987534690E-01	-1.07638433420E+00	 9.99987534690E-01	-8.42328838432E-01	 4.78857656691E-03	-9.85792849631E+01
9.83488454915E+01	 4.77727392668E-03	-8.43649824260E+01	 9.99987588750E-01	-1.13582767967E+00	 9.99987588750E-01	-8.95500782277E-01	 4.77727392668E-03	-9.76663460360E+01
1.02975693763E+02	 4.76955501675E-03	-8.52725967678E+01	 9.99987625596E-01	-1.20068589613E+00	 9.99987625596E-01	-9.67905304761E-01	 4.76955501675E-03	-9.68959944331E+01
1.07820213375E+02	 4.73209504009E-03	-8.69040705700E+01	 9.99987803564E-01	-1.26312771224E+00	 9.99987803564E-01	-1.02593864996E+00	 4.73209504009E-03	-9.53849957922E+01
1.12892644733E+02	 4.68037876575E-03	-8.91079182867E+01	 9.99988046956E-01	-1.33303674563E+00	 9.99988046956E-01	-1.09400173218E+00	 4.68037876575E-03	-9.33191201911E+01
1.18203710009E+02	 4.60569945318E-03	-9.21677332658E+01	 9.99988393699E-01	-1.41205922587E+00	 9.99988393699E-01	-1.17069143160E+00	 4.60569945318E-03	-9.04150173916E+01
1.23764635800E+02	 4.61954071761E-03	-9.49698322559E+01	 9.99969051699E-01	-1.49682632981E+00	 9.99765330114E-01	-1.26246555649E+00	 4.59436580275E-03	-8.61860792290E+01
1.29587176862E+02	 4.77760644270E-03	-8.89921191584E+01	 9.99680494142E-01	-1.56051839236E+00	 9.98807101648E-01	-1.31564998787E+00	 5.26702661437E-03	-8.13246491768E+01
1.35683640957E+02	 5.51714981215E-03	-8.18419641928E+01	 9.99495216735E-01	-1.57593850466E+00	 9.98315115090E-01	-1.34264388691E+00	 6.30481776148E-03	-8.52903348660E+01
1.42066914868E+02	 6.42237757193E-03	-8.20258043107E+01	 9.99694146580E-01	-1.61675999234E+00	 9.98698511808E-01	-1.37659908790E+00	 6.85817671463E-03	-9.12760099354E+01
1.48750491643E+02	 7.07819431589E-03	-8.35837229989E+01	 9.99881814499E-01	-1.67851767387E+00	 9.99167953647E-01	-1.43092884175E+00	 7.20267243242E-03	-9.52781933328E+01
1.55748499111E+02	 7.49036495833E-03	-8.45195636239E+01	 9.99959442742E-01	-1.74814485200E+00	 9.99412147332E-01	-1.50911988746E+00	 7.42046076367E-03	-9.76131041772E+01
1.63075729750E+02	 7.77162588829E-03	-8.46966296204E+01	 9.99953768485E-01	-1.82658000360E+00	 9.99591538625E-01	-1.58387124752E+00	 7.61797569572E-03	-9.87156076795E+01
1.70747671953E+02	 7.97892190699E-03	-8.46532452294E+01	 9.99937667934E-01	-1.91296229963E+00	 9.99727147381E-01	-1.67743925996E+00	 7.81288640250E-03	-9.92146693956E+01
1.78780542771E+02	 8.13052984657E-03	-8.44897300464E+01	 9.99928643890E-01	-2.00736993494E+00	 9.99812514865E-01	-1.77203269306E+00	 7.98074380110E-03	-9.95053608613E+01
1.87191322188E+02	 8.36868550565E-03	-8.46187154980E+01	 9.99874023904E-01	-2.11254441987E+00	 9.99585784880E-01	-1.86130436392E+00	 7.99721765361E-03	-9.95735310538E+01
1.95997789018E+02	 8.61421850442E-03	-8.46719815500E+01	 9.99809507086E-01	-2.21524249678E+00	 9.99314190136E-01	-1.97545778635E+00	 7.98076752489E-03	-9.92011455525E+01
2.05218558483E+02	 8.76450232446E-03	-8.48303637001E+01	 9.99772832613E-01	-2.32476744707E+00	 9.99284505990E-01	-2.08674196418E+00	 8.07525238908E-03	-9.81699633187E+01
2.14873121564E+02	 8.97781946069E-03	-8.49379409150E+01	 9.99702548618E-01	-2.43507589905E+00	 9.99108309945E-01	-2.19452262817E+00	 8.18852786340E-03	-9.62590319417E+01
2.24981886198E+02	 9.22140778478E-03	-8.53674904991E+01	 9.99618700119E-01	-2.54171379996E+00	 9.98946965040E-01	-2.30107522415E+00	 8.47856604092E-03	-9.35664842381E+01
2.35566220424E+02	 9.56332799530E-03	-8.61684531196E+01	 9.99508545142E-01	-2.65225396895E+00	 9.98810131540E-01	-2.41412238754E+00	 9.03238928008E-03	-9.06917598615E+01
2.46648497541E+02	 9.99367065355E-03	-8.72425667731E+01	 9.99395953938E-01	-2.77369201677E+00	 9.98551751451E-01	-2.53899176788E+00	 9.79325429233E-03	-8.79224608052E+01
2.58252143409E+02	 1.03532607486E-02	-8.89542927846E+01	 9.99262741003E-01	-2.90688226727E+00	 9.98303086909E-01	-2.66198418925E+00	 1.06767941978E-02	-8.52046685765E+01
2.70401685963E+02	 1.11933745036E-02	-8.76127379678E+01	 9.98816563445E-01	-3.00187202560E+00	 9.97702451947E-01	-2.75424664417E+00	 1.25240442409E-02	-8.42983209053E+01
2.83122807062E+02	 1.24589635992E-02	-9.07898657223E+01	 9.99385069697E-01	-3.10928396891E+00	 9.98430191409E-01	-2.84898021297E+00	 1.34652648804E-02	-8.86991539651E+01
2.96442396774E+02	 1.33667392937E-02	-9.31043409023E+01	 9.99731460707E-01	-3.24484797514E+00	 9.98977036153E-01	-3.00042803500E+00	 1.39982560551E-02	-9.10590467364E+01
3.10388610219E+02	 1.42022690500E-02	-9.40008711863E+01	 9.99871859805E-01	-3.39428982265E+00	 9.99195319503E-01	-3.14730685196E+00	 1.44468834101E-02	-9.29175153728E+01
3.24990927080E+02	 1.49855604753E-02	-9.43389751723E+01	 9.99807825410E-01	-3.55419743342E+00	 9.99269520607E-01	-3.31685596882E+00	 1.48733286453E-02	-9.41805492496E+01
3.40280213922E+02	 1.57719512093E-02	-9.45933532903E+01	 9.99677656123E-01	-3.73810473828E+00	 9.99174618434E-01	-3.48929886868E+00	 1.53444737769E-02	-9.49071641088E+01
3.56288789436E+02	 1.65330966204E-02	-9.53224687580E+01	 9.99570300456E-01	-3.92300669051E+00	 9.98997527619E-01	-3.67300991083E+00	 1.58013600082E-02	-9.47868391158E+01
3.73050492753E+02	 1.71159679967E-02	-9.66058798348E+01	 9.99528773905E-01	-4.13542223470E+00	 9.98914277403E-01	-3.87019234622E+00	 1.61587127009E-02	-9.34073365527E+01
3.90600754977E+02	 1.72708975626E-02	-9.78545157968E+01	 9.99706558904E-01	-4.36131661240E+00	 9.98594397115E-01	-4.10586777405E+00	 1.64813957743E-02	-8.93708487292E+01
4.08976674075E+02	 2.17583857261E-02	-8.75278417345E+01	 9.98301964024E-01	-4.51598025248E+00	 9.97199079723E-01	-4.26830896301E+00	 2.26063435041E-02	-9.15335147657E+01
4.28217093302E+02	 2.27845634873E-02	-8.86726608693E+01	 9.98762258753E-01	-4.69375823921E+00	 9.98014675637E-01	-4.44371798981E+00	 2.27568857351E-02	-9.39226860091E+01
4.48362683301E+02	 2.35841168878E-02	-9.02089756567E+01	 9.98818934873E-01	-4.93325871970E+00	 9.98107363867E-01	-4.68152311100E+00	 2.37834037541E-02	-9.35949103739E+01
4.69456028078E+02	 2.46681544815E-02	-9.16920587372E+01	 9.98863732793E-01	-5.17425979385E+00	 9.98295372496E-01	-4.91731245363E+00	 2.52711276833E-02	-9.36811496870E+01
4.91541715016E+02	 2.58296972010E-02	-9.31426623184E+01	 9.98973109312E-01	-5.42983748572E+00	 9.98349618614E-01	-5.16347196775E+00	 2.68117329980E-02	-9.39541522895E+01
5.14666429123E+02	 2.67826657218E-02	-9.47504699200E+01	 9.98888817484E-01	-5.70244621588E+00	 9.98258587639E-01	-5.43480543815E+00	 2.82192795298E-02	-9.34952082628E+01
5.38879051714E+02	 2.69963052780E-02	-9.44144323452E+01	 9.97899996713E-01	-5.95754432337E+00	 9.96825077987E-01	-5.67206230844E+00	 3.08931409786E-02	-9.35986699746E+01
5.64230763742E+02	 2.91928113181E-02	-9.50836293531E+01	 9.98593860724E-01	-6.20287628242E+00	 9.97781263174E-01	-5.91244493711E+00	 3.15454401891E-02	-9.50580343756E+01
5.90775153980E+02	 3.12633565525E-02	-9.65212192442E+01	 9.98698698213E-01	-6.51721058036E+00	 9.98097036534E-01	-6.22613012146E+00	 3.32855802127E-02	-9.54056411567E+01
6.18568332300E+02	 3.32436457242E-02	-9.67680598368E+01	 9.98789233789E-01	-6.81850044579E+00	 9.98154731397E-01	-6.53688803247E+00	 3.50202316647E-02	-9.66962135526E+01
6.47669048278E+02	 3.48785244934E-02	-9.72233449993E+01	 9.98709755434E-01	-7.15725062492E+00	 9.98111635034E-01	-6.87421063574E+00	 3.65055595482E-02	-9.80626680047E+01
6.78138815379E+02	 3.64747038025E-02	-9.85557088516E+01	 9.98240087632E-01	-7.46434628488E+00	 9.97397213233E-01	-7.17685377987E+00	 3.89090314645E-02	-9.82353420080E+01
7.10042040987E+02	 3.94261142395E-02	-9.92847063994E+01	 9.98276440482E-01	-7.79829336879E+00	 9.97531015073E-01	-7.50745805809E+00	 4.04504118367E-02	-9.92718437143E+01
7.43446162550E+02	 4.20250865943E-02	-9.88900060640E+01	 9.98138442365E-01	-8.17806015548E+00	 9.97421338804E-01	-7.89722448901E+00	 4.12189528260E-02	-1.00602415108E+02
7.78421790126E+02	 4.38061773627E-02	-9.87384700048E+01	 9.97951480207E-01	-8.61467620287E+00	 9.97245697940E-01	-8.33779318721E+00	 4.14175901111E-02	-1.00422284135E+02
8.15042855645E+02	 4.56526653315E-02	-9.58916216970E+01	 9.97372574338E-01	-8.94375090843E+00	 9.96004773493E-01	-8.67524619720E+00	 4.45202115377E-02	-9.85323283342E+01
8.53386769184E+02	 4.76006986453E-02	-9.64999256020E+01	 9.98354992033E-01	-9.29095781578E+00	 9.97532928361E-01	-9.06361401527E+00	 4.61239174466E-02	-1.00763270281E+02
8.93534582598E+02	 4.95137678284E-02	-9.87390054026E+01	 9.98306729634E-01	-9.76546105222E+00	 9.97729437730E-01	-9.54286708236E+00	 4.80820981359E-02	-1.00188392730E+02
9.35571160849E+02	 5.22953300346E-02	-1.00365715422E+02	 9.97963044073E-01	-1.03033402821E+01	 9.96322249017E-01	-1.01010913831E+01	 5.05238684129E-02	-9.79317965006E+01
9.79585361394E+02	 5.31425937871E-02	-9.68329901761E+01	 9.97793755930E-01	-1.06224670613E+01	 9.96185395614E-01	-1.03761099059E+01	 5.22860815068E-02	-1.01255323124E+02
1.02567022201E+03	 5.53364363028E-02	-9.99020601625E+01	 9.97929965959E-01	-1.11829540478E+01	 9.97021615086E-01	-1.09007415280E+01	 5.54986171729E-02	-1.00378455819E+02
1.07392315748E+03	 5.87795685434E-02	-1.01996012302E+02	 9.97968381038E-01	-1.17988786848E+01	 9.95934632598E-01	-1.14841082496E+01	 5.88592800970E-02	-1.00879253536E+02
1.12444616545E+03	 6.17791761690E-02	-1.00460619734E+02	 9.97372792936E-01	-1.22118484337E+01	 9.96061172089E-01	-1.18986568706E+01	 5.99502666884E-02	-1.01998234175E+02
1.17734604213E+03	 6.35941707323E-02	-1.01130240102E+02	 9.96587598579E-01	-1.28007356722E+01	 9.95594282139E-01	-1.25242208228E+01	 6.35537372281E-02	-1.00913875459E+02
1.23273460793E+03	 6.08059518003E-02	-1.01284892764E+02	 9.96031918158E-01	-1.32993951856E+01	 9.94948155266E-01	-1.30327159252E+01	 6.56575055978E-02	-1.04513661814E+02
1.29072894393E+03	 6.39097491676E-02	-1.01389546277E+02	 9.95353359656E-01	-1.39294941792E+01	 9.94672379916E-01	-1.36565304724E+01	 6.86180143522E-02	-1.03690241784E+02
1.35145163929E+03	 6.79594901695E-02	-1.04167511858E+02	 9.94177520514E-01	-1.46517813533E+01	 9.93124409999E-01	-1.43517986708E+01	 7.51578768052E-02	-1.06460179571E+02
1.41503105042E+03	 7.20131295907E-02	-1.05414707577E+02	 9.94807161064E-01	-1.52662418966E+01	 9.93793067520E-01	-1.50101191000E+01	 7.65661081030E-02	-1.07603999299E+02
1.48160157230E+03	 7.80249357323E-02	-1.06781998172E+02	 9.93875098396E-01	-1.60176244718E+01	 9.92784978886E-01	-1.57616454938E+01	 8.07433886802E-02	-1.09613762473E+02
1.55130392254E+03	 8.39966544293E-02	-1.07515681024E+02	 9.94232622949E-01	-1.67712323997E+01	 9.92938436357E-01	-1.64925818614E+01	 8.22246774969E-02	-1.09533822011E+02
1.62428543887E+03	 8.95142592556E-02	-1.07394565217E+02	 9.93391593897E-01	-1.75932588796E+01	 9.92068563021E-01	-1.72798569946E+01	 8.62174459630E-02	-1.11263709528E+02
1.70070039055E+03	 9.54888812360E-02	-1.07560693823E+02	 9.93227964689E-01	-1.84358541628E+01	 9.92036842997E-01	-1.81339172638E+01	 8.96086945811E-02	-1.09771107201E+02
1.78071030448E+03	 9.83417687879E-02	-1.07597153589E+02	 9.93429259919E-01	-1.92920443393E+01	 9.91850408037E-01	-1.89730414818E+01	 9.31137466100E-02	-1.11099150043E+02
1.86448430665E+03	 1.06014942407E-01	-1.07194473850E+02	 9.92666903784E-01	-2.02662806026E+01	 9.91210541036E-01	-1.99453222468E+01	 1.00882642342E-01	-1.12721982411E+02
1.95219947960E+03	 1.06082002167E-01	-1.08045816258E+02	 9.93648988381E-01	-2.11728320831E+01	 9.91635921451E-01	-2.07937809856E+01	 1.06223147891E-01	-1.12816949645E+02
2.04404123680E+03	 1.12099257244E-01	-1.09831495575E+02	 9.91889627965E-01	-2.21283299042E+01	 9.89948361091E-01	-2.17475461646E+01	 1.07355421967E-01	-1.14318149854E+02
2.14020371453E+03	 1.14815293541E-01	-1.11452682789E+02	 9.92211789690E-01	-2.31576855735E+01	 9.90188656677E-01	-2.27925972263E+01	 1.13635168768E-01	-1.16388982884E+02
2.24089018226E+03	 1.20032053203E-01	-1.12765621279E+02	 9.91435267496E-01	-2.42291669187E+01	 9.89523740657E-01	-2.38773266378E+01	 1.15918262959E-01	-1.15579684820E+02
2.34631347234E+03	 1.26049494081E-01	-1.14850413951E+02	 9.89864815567E-01	-2.53670346551E+01	 9.88385005958E-01	-2.50031910812E+01	 1.19702783755E-01	-1.15789500077E+02
2.45669642987E+03	 1.32544412461E-01	-1.15279681421E+02	 9.88312033893E-01	-2.64668331773E+01	 9.86702983879E-01	-2.62608637206E+01	 1.25193463059E-01	-1.15942536076E+02
2.57227238376E+03	 1.36308076736E-01	-1.15745746514E+02	 9.87705917083E-01	-2.77118444539E+01	 9.86050225585E-01	-2.75232558156E+01	 1.29967079339E-01	-1.17228838805E+02
2.69328563993E+03	 1.38821108656E-01	-1.16471371747E+02	 9.88103038091E-01	-2.90151372256E+01	 9.85836646332E-01	-2.87499116544E+01	 1.34630388583E-01	-1.19007315302E+02
2.81999199776E+03	 1.41122757898E-01	-1.18021827912E+02	 9.87358296715E-01	-3.03505901803E+01	 9.86204325691E-01	-3.00770662052E+01	 1.38375569556E-01	-1.20252433212E+02
2.95265929077E+03	 1.44125526666E-01	-1.20537487285E+02	 9.87107838779E-01	-3.18122053467E+01	 9.85273348876E-01	-3.13941276776E+01	 1.39632914333E-01	-1.20434000175E+02
3.09156795277E+03	 1.46131534142E-01	-1.22970886814E+02	 9.85945239146E-01	-3.32168574255E+01	 9.84400181706E-01	-3.28945564442E+01	 1.39314013707E-01	-1.20781421827E+02
3.23701161068E+03	 1.47743419669E-01	-1.24689333565E+02	 9.86027198803E-01	-3.48655061353E+01	 9.84201997848E-01	-3.43985640522E+01	 1.45366526165E-01	-1.21600198907E+02
3.38929770517E+03	 1.48325755089E-01	-1.26661130051E+02	 9.84397549933E-01	-3.63297063701E+01	 9.83212236402E-01	-3.60402911222E+01	 1.49537641791E-01	-1.21875696055E+02
3.54874814052E+03	 1.47755782358E-01	-1.27965555466E+02	 9.84514706390E-01	-3.80110108343E+01	 9.82695368661E-01	-3.75844338240E+01	 1.49295974776E-01	-1.24149062382E+02
3.71569996512E+03	 1.49058146614E-01	-1.32485097664E+02	 9.84305838718E-01	-3.97297217351E+01	 9.82273461570E-01	-3.93505557078E+01	 1.49071099384E-01	-1.24329549204E+02
3.89050608385E+03	 1.51872449518E-01	-1.34143633930E+02	 9.84424803876E-01	-4.15749326678E+01	 9.82130407868E-01	-4.11383535168E+01	 1.49454698123E-01	-1.25026681011E+02
4.07353600414E+03	 1.52955802220E-01	-1.36287404502E+02	 9.83638828257E-01	-4.35984198989E+01	 9.80453865563E-01	-4.29917143363E+01	 1.52077054575E-01	-1.27085168593E+02
4.26517661698E+03	 1.51520609516E-01	-1.37763466542E+02	 9.82284690959E-01	-4.54074231888E+01	 9.81143614992E-01	-4.50228693832E+01	 1.52282806064E-01	-1.28134809388E+02
4.46583301473E+03	 1.51747895689E-01	-1.40891988903E+02	 9.81497288431E-01	-4.75013828340E+01	 9.80685086876E-01	-4.70471316307E+01	 1.53905680857E-01	-1.31185210925E+02
4.67592934747E+03	 1.55519450257E-01	-1.42123693535E+02	 9.81910168859E-01	-4.96879134947E+01	 9.80173689946E-01	-4.92289842736E+01	 1.54243252651E-01	-1.34105032970E+02
4.89590971951E+03	 1.60218618175E-01	-1.41510345218E+02	 9.82114186000E-01	-5.20830147855E+01	 9.79824614079E-01	-5.13931148489E+01	 1.53295288989E-01	-1.38413433500E+02
5.12623912818E+03	 1.58899750448E-01	-1.41706466880E+02	 9.80795627242E-01	-5.43722202741E+01	 9.79743026180E-01	-5.39461865180E+01	 1.54969019831E-01	-1.43053301421E+02
5.36740444672E+03	 1.60137412610E-01	-1.41314764500E+02	 9.81088278938E-01	-5.69830804084E+01	 9.78334817752E-01	-5.63436793260E+01	 1.57453099382E-01	-1.48735873207E+02
5.61991545349E+03	 1.63055150487E-01	-1.40561893664E+02	 9.79968626728E-01	-5.95438356210E+01	 9.77906793547E-01	-5.90081445498E+01	 1.55127470446E-01	-1.54887921140E+02
5.88430590946E+03	 1.59340583389E-01	-1.38434668026E+02	 9.80616021674E-01	-6.21448716511E+01	 9.77591581675E-01	-6.18258051960E+01	 1.53905200811E-01	-1.61394000648E+02
6.16113468658E+03	 1.57753931092E-01	-1.37028099776E+02	 9.78103555714E-01	-6.51634856608E+01	 9.79124900208E-01	-6.46650917778E+01	 1.52672155151E-01	-1.67805434974E+02
6.45098694906E+03	 1.53241366676E-01	-1.34879753612E+02	 9.79967809560E-01	-6.81463176642E+01	 9.77086082830E-01	-6.76791219670E+01	 1.50352752951E-01	-1.76042265346E+02
6.75447539031E+03	 1.49735026333E-01	-1.35847289549E+02	 9.78676699926E-01	-7.13525642535E+01	 9.76700139862E-01	-7.08586635425E+01	 1.44993954476E-01	 1.77422364835E+02
7.07224152810E+03	 1.47530284094E-01	-1.37835946452E+02	 9.77227251725E-01	-7.47418754654E+01	 9.74745482018E-01	-7.42864518873E+01	 1.42540925239E-01	 1.70292030958E+02
7.40495706054E+03	 1.44078083947E-01	-1.44479555511E+02	 9.73549860682E-01	-7.84309903194E+01	 9.71421461544E-01	-7.79893415911E+01	 1.43391842142E-01	 1.65990169053E+02
7.75332528599E+03	 1.48176051236E-01	-1.56021685166E+02	 9.64422895018E-01	-8.23249916766E+01	 9.62066892374E-01	-8.14338499405E+01	 1.52663067632E-01	 1.64250170146E+02
8.11808258967E+03	 1.57025978286E-01	-1.69665581645E+02	 9.55313869072E-01	-8.56739263873E+01	 9.55621027235E-01	-8.49710598100E+01	 1.69703537733E-01	 1.66285814761E+02
8.50000000000E+03	 1.81271246946E-01	 1.75834482857E+02	 9.49783560646E-01	-8.91847042050E+01	 9.48910804152E-01	-8.83639632933E+01	 1.95360411414E-01	 1.74044765555E+02
