!--------------------------------------------------
! S-parameter Generated by TDK Corporation
! Copyright(C) 2015 TDK Corporation.
! All Rights Reserved.
!--------------------------------------------------
! TDK P/N: CGJ5L2X7R1H684K160AA (Multilayer Ceramic Chip Capacitors)
! Property: C=680nF
! Size(LxWxT): 3.2x1.6x1.6mm, 0.126x0.063x0.063inches
! Model Type: s2p (Touchstone File Format Version 1.0)
! Frequency: DC=Yes Start=0.00004MHz Stop=3000MHz 396points Log-sweep
! Note: This model was converted from impedance.
! Model Generated on Jun. 23, 2015
! Hash(MD5):
!--------------------------------------------------
! Port Assignments:
!
!  1 ---| |--- 2
!
!--------------------------------------------------
! Applicable Conditions:
!   Temperature = 25 degC
!   DC Bias Voltage = 0 V
!   Small Signal Operation
!--------------------------------------------------
! Terms and conditions regarding TDK Simulation Models
! (1)This simulation model is being provided solely for informational purposes. Please refer to the specifications of the products in terms of detailed characteristics of such products.
! (2)In no event shall TDK Corporation of any of its subsidiaries be liable for any loss or damage arising, directly or indirectly, 
!    From any information contained in this simulation model, including, but not limited to loss or damages arising from any inaccuracies, omissions or errors in connection with such information.
! (3)Any and all copyrights on this simulation model are owned by TDK Corporation.
!    Duplication or redistribution of this simulation model without prior written permission from TDK Corporation is prohibited.
! (4)This simulation model is subject to any modification or change without any prior notice.
! (5)Neither TDK Corporation nor any of its subsidiaries shall make any warranty, express or implied, 
!    Including but not limited to the correctness, implied warranties of merchantability and fitness for a particular purpose with respect to this simulation models.
! (6)The use of this simulation model shall be deemed to have consented to the terms and conditions hereof.
!--------------------------------------------------
# MHz S MA R 50
0.00000000000E+00	 9.99999863946E-01	 0.00000000000E+00	 1.36054403258E-07	 0.00000000000E+00	 1.36054403258E-07	 0.00000000000E+00	 9.99999863946E-01	 0.00000000000E+00
4.00000000000E-05	 9.99693777060E-01	-1.00985561749E+00	 1.76250389566E-02	 8.84995859674E+01	 1.76250389566E-02	 8.84995859674E+01	 9.99693777060E-01	-1.00985561749E+00
4.18839330257E-05	 9.99672762465E-01	-1.05714729635E+00	 1.84503223955E-02	 8.84552102447E+01	 1.84503223955E-02	 8.84552102447E+01	 9.99672762465E-01	-1.05714729635E+00
4.38565961426E-05	 9.99647802662E-01	-1.10650723923E+00	 1.93117051802E-02	 8.84018050505E+01	 1.93117051802E-02	 8.84018050505E+01	 9.99647802662E-01	-1.10650723923E+00
4.59221683893E-05	 9.99621531220E-01	-1.15832977921E+00	 2.02160412101E-02	 8.83481808557E+01	 2.02160412101E-02	 8.83481808557E+01	 9.99621531220E-01	-1.15832977921E+00
4.80850256303E-05	 9.99596538845E-01	-1.21245922296E+00	 2.11605880668E-02	 8.83013277784E+01	 2.11605880668E-02	 8.83013277784E+01	 9.99596538845E-01	-1.21245922296E+00
5.03497498260E-05	 9.99564931113E-01	-1.26865361851E+00	 2.21411881866E-02	 8.82398218003E+01	 2.21411881866E-02	 8.82398218003E+01	 9.99564931113E-01	-1.26865361851E+00
5.27211387394E-05	 9.99533779771E-01	-1.32755984324E+00	 2.31690614862E-02	 8.81832833668E+01	 2.31690614862E-02	 8.81832833668E+01	 9.99533779771E-01	-1.32755984324E+00
5.52042161000E-05	 9.99499546432E-01	-1.38925777826E+00	 2.42456260044E-02	 8.81227328038E+01	 2.42456260044E-02	 8.81227328038E+01	 9.99499546432E-01	-1.38925777826E+00
5.78042422467E-05	 9.99461855085E-01	-1.45403650797E+00	 2.53759211694E-02	 8.80579219623E+01	 2.53759211694E-02	 8.80579219623E+01	 9.99461855085E-01	-1.45403650797E+00
6.05267252716E-05	 9.99421197980E-01	-1.52129872236E+00	 2.65495166435E-02	 8.79902650986E+01	 2.65495166435E-02	 8.79902650986E+01	 9.99421197980E-01	-1.52129872236E+00
6.33774326886E-05	 9.99379693124E-01	-1.59196289831E+00	 2.77824074855E-02	 8.79247741557E+01	 2.77824074855E-02	 8.79247741557E+01	 9.99379693124E-01	-1.59196289831E+00
6.63624036517E-05	 9.99336150762E-01	-1.66609414708E+00	 2.90757301679E-02	 8.78588157453E+01	 2.90757301679E-02	 8.78588157453E+01	 9.99336150762E-01	-1.66609414708E+00
6.94879617494E-05	 9.99279332494E-01	-1.74412480184E+00	 3.04371076004E-02	 8.77713605507E+01	 3.04371076004E-02	 8.77713605507E+01	 9.99279332494E-01	-1.74412480184E+00
7.27607284001E-05	 9.99219466056E-01	-1.82529078830E+00	 3.18531167607E-02	 8.76834071417E+01	 3.18531167607E-02	 8.76834071417E+01	 9.99219466056E-01	-1.82529078830E+00
7.61876368803E-05	 9.99157954126E-01	-1.90979186312E+00	 3.33272163755E-02	 8.75975152132E+01	 3.33272163755E-02	 8.75975152132E+01	 9.99157954126E-01	-1.90979186312E+00
7.97759470121E-05	 9.99092182638E-01	-1.99862721322E+00	 3.48768374504E-02	 8.75093795931E+01	 3.48768374504E-02	 8.75093795931E+01	 9.99092182638E-01	-1.99862721322E+00
8.35332605429E-05	 9.99023159119E-01	-2.09220234739E+00	 3.65090229987E-02	 8.74209570075E+01	 3.65090229987E-02	 8.74209570075E+01	 9.99023159119E-01	-2.09220234739E+00
8.74675372500E-05	 9.98949043912E-01	-2.19000361745E+00	 3.82148117823E-02	 8.73293803120E+01	 3.82148117823E-02	 8.73293803120E+01	 9.98949043912E-01	-2.19000361745E+00
9.15871118026E-05	 9.98867859410E-01	-2.29170209460E+00	 3.99884640378E-02	 8.72321169160E+01	 3.99884640378E-02	 8.72321169160E+01	 9.98867859410E-01	-2.29170209460E+00
9.59007114190E-05	 9.98779792247E-01	-2.39858709075E+00	 4.18524297591E-02	 8.71303771199E+01	 4.18524297591E-02	 8.71303771199E+01	 9.98779792247E-01	-2.39858709075E+00
1.00417474355E-04	 9.98680993821E-01	-2.51083387297E+00	 4.38097639999E-02	 8.70196990754E+01	 4.38097639999E-02	 8.70196990754E+01	 9.98680993821E-01	-2.51083387297E+00
1.05146969262E-04	 9.98569592662E-01	-2.62825997096E+00	 4.58572663029E-02	 8.68988460632E+01	 4.58572663029E-02	 8.68988460632E+01	 9.98569592662E-01	-2.62825997096E+00
1.10099215461E-04	 9.98453761934E-01	-2.75041049414E+00	 4.79869045603E-02	 8.67788177511E+01	 4.79869045603E-02	 8.67788177511E+01	 9.98453761934E-01	-2.75041049414E+00
1.15284704164E-04	 9.98325517634E-01	-2.87877816653E+00	 5.02247141476E-02	 8.66506296172E+01	 5.02247141476E-02	 8.66506296172E+01	 9.98325517634E-01	-2.87877816653E+00
1.20714420702E-04	 9.98185470716E-01	-3.01339025470E+00	 5.25711119610E-02	 8.65159916017E+01	 5.25711119610E-02	 8.65159916017E+01	 9.98185470716E-01	-3.01339025470E+00
1.26399867798E-04	 9.98034335868E-01	-3.15462247805E+00	 5.50325778087E-02	 8.63765276854E+01	 5.50325778087E-02	 8.63765276854E+01	 9.98034335868E-01	-3.15462247805E+00
1.32353089933E-04	 9.97871333805E-01	-3.30120130967E+00	 5.75868710856E-02	 8.62318899737E+01	 5.75868710856E-02	 8.62318899737E+01	 9.97871333805E-01	-3.30120130967E+00
1.38586698862E-04	 9.97693013467E-01	-3.45499426085E+00	 6.02664749559E-02	 8.60796954148E+01	 6.02664749559E-02	 8.60796954148E+01	 9.97693013467E-01	-3.45499426085E+00
1.45113900335E-04	 9.97497448327E-01	-3.61647688879E+00	 6.30795967041E-02	 8.59192068945E+01	 6.30795967041E-02	 8.59192068945E+01	 9.97497448327E-01	-3.61647688879E+00
1.51948522069E-04	 9.97283199668E-01	-3.78588901676E+00	 6.60303205870E-02	 8.57502574815E+01	 6.60303205870E-02	 8.57502574815E+01	 9.97283199668E-01	-3.78588901676E+00
1.59105043042E-04	 9.97049018637E-01	-3.96151629240E+00	 6.90887098585E-02	 8.55726899800E+01	 6.90887098585E-02	 8.55726899800E+01	 9.97049018637E-01	-3.96151629240E+00
1.66598624171E-04	 9.96794717476E-01	-4.14623132968E+00	 7.23046362194E-02	 8.53877796073E+01	 7.23046362194E-02	 8.53877796073E+01	 9.96794717476E-01	-4.14623132968E+00
1.74445140423E-04	 9.96518893510E-01	-4.33993015221E+00	 7.56761482899E-02	 8.51953878992E+01	 7.56761482899E-02	 8.51953878992E+01	 9.96518893510E-01	-4.33993015221E+00
1.82661214454E-04	 9.96219595310E-01	-4.54282066922E+00	 7.92067077234E-02	 8.49950689602E+01	 7.92067077234E-02	 8.49950689602E+01	 9.96219595310E-01	-4.54282066922E+00
1.91264251815E-04	 9.95893789769E-01	-4.75328836250E+00	 8.28680870431E-02	 8.47855652434E+01	 8.28680870431E-02	 8.47855652434E+01	 9.95893789769E-01	-4.75328836250E+00
2.00272477830E-04	 9.95536806409E-01	-4.97411280196E+00	 8.67084391200E-02	 8.45652026368E+01	 8.67084391200E-02	 8.45652026368E+01	 9.95536806409E-01	-4.97411280196E+00
2.09704976209E-04	 9.95147059259E-01	-5.20588165790E+00	 9.07377322386E-02	 8.43344031907E+01	 9.07377322386E-02	 8.43344031907E+01	 9.95147059259E-01	-5.20588165790E+00
2.19581729467E-04	 9.94713447714E-01	-5.44946281114E+00	 9.49708322268E-02	 8.40878604241E+01	 9.49708322268E-02	 8.40878604241E+01	 9.94713447714E-01	-5.44946281114E+00
2.29923661267E-04	 9.94228695892E-01	-5.70240388114E+00	 9.93649037662E-02	 8.38232019608E+01	 9.93649037662E-02	 8.38232019608E+01	 9.94228695892E-01	-5.70240388114E+00
2.40752680738E-04	 9.93730411382E-01	-5.96670601939E+00	 1.03954031327E-01	 8.35636653760E+01	 1.03954031327E-01	 8.35636653760E+01	 9.93730411382E-01	-5.96670601939E+00
2.52091728895E-04	 9.93187728496E-01	-6.24395825853E+00	 1.08765613401E-01	 8.32924241611E+01	 1.08765613401E-01	 8.32924241611E+01	 9.93187728496E-01	-6.24395825853E+00
2.63964827234E-04	 9.92594848015E-01	-6.53481947196E+00	 1.13810623156E-01	 8.30080458771E+01	 1.13810623156E-01	 8.30080458771E+01	 9.92594848015E-01	-6.53481947196E+00
2.76397128626E-04	 9.91921039103E-01	-6.83683397082E+00	 1.19046232361E-01	 8.26972022469E+01	 1.19046232361E-01	 8.26972022469E+01	 9.91921039103E-01	-6.83683397082E+00
2.89414970596E-04	 9.91212748605E-01	-7.15236507406E+00	 1.24512422305E-01	 8.23847951344E+01	 1.24512422305E-01	 8.23847951344E+01	 9.91212748605E-01	-7.15236507406E+00
3.03045931128E-04	 9.90429987607E-01	-7.48296335471E+00	 1.30235646923E-01	 8.20534933622E+01	 1.30235646923E-01	 8.20534933622E+01	 9.90429987607E-01	-7.48296335471E+00
3.17318887077E-04	 9.89582234450E-01	-7.83009994119E+00	 1.36240430023E-01	 8.17097421177E+01	 1.36240430023E-01	 8.17097421177E+01	 9.89582234450E-01	-7.83009994119E+00
3.32264075353E-04	 9.88651725893E-01	-8.19178506398E+00	 1.42491620407E-01	 8.13478285511E+01	 1.42491620407E-01	 8.13478285511E+01	 9.88651725893E-01	-8.19178506398E+00
3.47913156973E-04	 9.87655443457E-01	-8.56777113410E+00	 1.48983856438E-01	 8.09765406686E+01	 1.48983856438E-01	 8.09765406686E+01	 9.87655443457E-01	-8.56777113410E+00
3.64299284136E-04	 9.86541693209E-01	-8.96235695596E+00	 1.55790533463E-01	 8.05782102604E+01	 1.55790533463E-01	 8.05782102604E+01	 9.86541693209E-01	-8.96235695596E+00
3.81457170452E-04	 9.85324648060E-01	-9.37552534568E+00	 1.62909845021E-01	 8.01612106163E+01	 1.62909845021E-01	 8.01612106163E+01	 9.85324648060E-01	-9.37552534568E+00
3.99423164484E-04	 9.84017170910E-01	-9.80628559663E+00	 1.70323128085E-01	 7.97321595721E+01	 1.70323128085E-01	 7.97321595721E+01	 9.84017170910E-01	-9.80628559663E+00
4.18235326755E-04	 9.82596699684E-01	-1.02534753069E+01	 1.78009002336E-01	 7.92852145188E+01	 1.78009002336E-01	 7.92852145188E+01	 9.82596699684E-01	-1.02534753069E+01
4.37933510370E-04	 9.81046581796E-01	-1.07221845027E+01	 1.86053062385E-01	 7.88176496040E+01	 1.86053062385E-01	 7.88176496040E+01	 9.81046581796E-01	-1.07221845027E+01
4.58559445451E-04	 9.79351110627E-01	-1.12130917450E+01	 1.94464742938E-01	 7.83273821960E+01	 1.94464742938E-01	 7.83273821960E+01	 9.79351110627E-01	-1.12130917450E+01
4.80156827539E-04	 9.77528212280E-01	-1.17249794463E+01	 2.03220538105E-01	 7.78221950394E+01	 2.03220538105E-01	 7.78221950394E+01	 9.77528212280E-01	-1.17249794463E+01
5.02771410163E-04	 9.75529133980E-01	-1.22543138363E+01	 2.12257944070E-01	 7.72905729385E+01	 2.12257944070E-01	 7.72905729385E+01	 9.75529133980E-01	-1.22543138363E+01
5.26451101762E-04	 9.73366438407E-01	-1.28075558934E+01	 2.21684030354E-01	 7.67391858297E+01	 2.21684030354E-01	 7.67391858297E+01	 9.73366438407E-01	-1.28075558934E+01
5.51246067188E-04	 9.70980444173E-01	-1.33865195471E+01	 2.31526414781E-01	 7.61556733182E+01	 2.31526414781E-01	 7.61556733182E+01	 9.70980444173E-01	-1.33865195471E+01
5.77208833970E-04	 9.68341190293E-01	-1.39936656083E+01	 2.41822738640E-01	 7.55368995416E+01	 2.41822738640E-01	 7.55368995416E+01	 9.68341190293E-01	-1.39936656083E+01
6.04394403597E-04	 9.65583011282E-01	-1.46168736668E+01	 2.52362680415E-01	 7.49172670184E+01	 2.52362680415E-01	 7.49172670184E+01	 9.65583011282E-01	-1.46168736668E+01
6.32860368034E-04	 9.62578543238E-01	-1.52672798058E+01	 2.63330782036E-01	 7.42693961106E+01	 2.63330782036E-01	 7.42693961106E+01	 9.62578543238E-01	-1.52672798058E+01
6.62667031734E-04	 9.59307900692E-01	-1.59459167372E+01	 2.74738785780E-01	 7.35924505080E+01	 2.74738785780E-01	 7.35924505080E+01	 9.59307900692E-01	-1.59459167372E+01
6.93877539388E-04	 9.55715029881E-01	-1.66543604119E+01	 2.86606985123E-01	 7.28786309644E+01	 2.86606985123E-01	 7.28786309644E+01	 9.55715029881E-01	-1.66543604119E+01
7.26558009694E-04	 9.51919882758E-01	-1.73838855761E+01	 2.98782076151E-01	 7.21550093097E+01	 2.98782076151E-01	 7.21550093097E+01	 9.51919882758E-01	-1.73838855761E+01
7.60777675433E-04	 9.47776577181E-01	-1.81413525077E+01	 3.11372526008E-01	 7.13959151996E+01	 3.11372526008E-01	 7.13959151996E+01	 9.47776577181E-01	-1.81413525077E+01
7.96609030133E-04	 9.43312045868E-01	-1.89302206934E+01	 3.24426823640E-01	 7.06101866739E+01	 3.24426823640E-01	 7.06101866739E+01	 9.43312045868E-01	-1.89302206934E+01
8.34127981644E-04	 9.38469342744E-01	-1.97514851232E+01	 3.37951882511E-01	 6.97911104494E+01	 3.37951882511E-01	 6.97911104494E+01	 9.38469342744E-01	-1.97514851232E+01
8.73414012952E-04	 9.33279483899E-01	-2.05947724343E+01	 3.51767483342E-01	 6.89471806647E+01	 3.51767483342E-01	 6.89471806647E+01	 9.33279483899E-01	-2.05947724343E+01
9.14550350555E-04	 9.27639298816E-01	-2.14642737197E+01	 3.65933353643E-01	 6.80649618762E+01	 3.65933353643E-01	 6.80649618762E+01	 9.27639298816E-01	-2.14642737197E+01
9.57624140782E-04	 9.21629727226E-01	-2.23740853910E+01	 3.80664699544E-01	 6.71610334138E+01	 3.80664699544E-01	 6.71610334138E+01	 9.21629727226E-01	-2.23740853910E+01
1.00272663441E-03	 9.15152030274E-01	-2.33133199751E+01	 3.95771966051E-01	 6.62230687735E+01	 3.95771966051E-01	 6.62230687735E+01	 9.15152030274E-01	-2.33133199751E+01
1.04995337997E-03	 9.08250192231E-01	-2.42795378148E+01	 4.11202082443E-01	 6.52606454206E+01	 4.11202082443E-01	 6.52606454206E+01	 9.08250192231E-01	-2.42795378148E+01
1.09940442617E-03	 9.00829369080E-01	-2.52658460503E+01	 4.26833278773E-01	 6.42632850073E+01	 4.26833278773E-01	 6.42632850073E+01	 9.00829369080E-01	-2.52658460503E+01
1.15118453384E-03	 8.92969795435E-01	-2.62895907380E+01	 4.42922920430E-01	 6.32450872089E+01	 4.42922920430E-01	 6.32450872089E+01	 8.92969795435E-01	-2.62895907380E+01
1.20540339789E-03	 8.84550108328E-01	-2.73439682720E+01	 4.59346358445E-01	 6.21926551118E+01	 4.59346358445E-01	 6.21926551118E+01	 8.84550108328E-01	-2.73439682720E+01
1.26217587966E-03	 8.75620416780E-01	-2.84248890380E+01	 4.76021619159E-01	 6.11151400233E+01	 4.76021619159E-01	 6.11151400233E+01	 8.75620416780E-01	-2.84248890380E+01
1.32162225026E-03	 8.66157276218E-01	-2.95259694950E+01	 4.92834032750E-01	 6.00118848898E+01	 4.92834032750E-01	 6.00118848898E+01	 8.66157276218E-01	-2.95259694950E+01
1.38386844538E-03	 8.56096108733E-01	-3.06601607244E+01	 5.09961486496E-01	 5.88779562011E+01	 5.09961486496E-01	 5.88779562011E+01	 8.56096108733E-01	-3.06601607244E+01
1.44904633206E-03	 8.45458249756E-01	-3.18180195009E+01	 5.27240340786E-01	 5.77180940203E+01	 5.27240340786E-01	 5.77180940203E+01	 8.45458249756E-01	-3.18180195009E+01
1.51729398808E-03	 8.34267574511E-01	-3.30033816656E+01	 5.44706070030E-01	 5.65368588943E+01	 5.44706070030E-01	 5.65368588943E+01	 8.34267574511E-01	-3.30033816656E+01
1.58875599443E-03	 8.22593369330E-01	-3.42014618736E+01	 5.62122276016E-01	 5.53426250444E+01	 5.62122276016E-01	 5.53426250444E+01	 8.22593369330E-01	-3.42014618736E+01
1.66358374162E-03	 8.10279231352E-01	-3.54227579798E+01	 5.79623296680E-01	 5.41207073640E+01	 5.79623296680E-01	 5.41207073640E+01	 8.10279231352E-01	-3.54227579798E+01
1.74193575042E-03	 7.97378643565E-01	-3.66649892468E+01	 5.97154095904E-01	 5.28780982007E+01	 5.97154095904E-01	 5.28780982007E+01	 7.97378643565E-01	-3.66649892468E+01
1.82397800764E-03	 7.83840437413E-01	-3.79263769782E+01	 6.14668420395E-01	 5.16112043175E+01	 6.14668420395E-01	 5.16112043175E+01	 7.83840437413E-01	-3.79263769782E+01
1.90988431781E-03	 7.69981594900E-01	-3.91883529128E+01	 6.31892270549E-01	 5.03499917985E+01	 6.31892270549E-01	 5.03499917985E+01	 7.69981594900E-01	-3.91883529128E+01
1.99983667135E-03	 7.55512568339E-01	-4.04727689488E+01	 6.49107420475E-01	 4.90680552301E+01	 6.49107420475E-01	 4.90680552301E+01	 7.55512568339E-01	-4.04727689488E+01
2.09402563013E-03	 7.40537738919E-01	-4.17655034830E+01	 6.66104915427E-01	 4.77752143907E+01	 6.66104915427E-01	 4.77752143907E+01	 7.40537738919E-01	-4.17655034830E+01
2.19265073117E-03	 7.25061755534E-01	-4.30625450521E+01	 6.82818843390E-01	 4.64719949311E+01	 6.82818843390E-01	 4.64719949311E+01	 7.25061755534E-01	-4.30625450521E+01
2.29592090932E-03	 7.09347827580E-01	-4.43594562423E+01	 6.99180174011E-01	 4.51800149814E+01	 6.99180174011E-01	 4.51800149814E+01	 7.09347827580E-01	-4.43594562423E+01
2.40405493996E-03	 6.93230409398E-01	-4.56561814084E+01	 7.15181362114E-01	 4.38846008468E+01	 7.15181362114E-01	 4.38846008468E+01	 6.93230409398E-01	-4.56561814084E+01
2.51728190239E-03	 6.76697460355E-01	-4.69574639922E+01	 7.30870550885E-01	 4.25844236326E+01	 7.30870550885E-01	 4.25844236326E+01	 6.76697460355E-01	-4.69574639922E+01
2.63584166516E-03	 6.59800314958E-01	-4.82592937604E+01	 7.46189180723E-01	 4.12830405316E+01	 7.46189180723E-01	 4.12830405316E+01	 6.59800314958E-01	-4.82592937604E+01
2.75998539425E-03	 6.42809634230E-01	-4.95387704238E+01	 7.60869897707E-01	 4.00000901340E+01	 7.60869897707E-01	 4.00000901340E+01	 6.42809634230E-01	-4.95387704238E+01
2.88997608512E-03	 6.25648580294E-01	-5.08137200312E+01	 7.75120569692E-01	 3.87283396760E+01	 7.75120569692E-01	 3.87283396760E+01	 6.25648580294E-01	-5.08137200312E+01
3.02608911988E-03	 6.08269742659E-01	-5.20793610478E+01	 7.88887910609E-01	 3.74630989907E+01	 7.88887910609E-01	 3.74630989907E+01	 6.08269742659E-01	-5.20793610478E+01
3.16861285067E-03	 5.90719171709E-01	-5.33396823927E+01	 8.02214496757E-01	 3.62067450875E+01	 8.02214496757E-01	 3.62067450875E+01	 5.90719171709E-01	-5.33396823927E+01
3.31784921055E-03	 5.73262287061E-01	-5.45651499477E+01	 8.14801341667E-01	 3.49767484431E+01	 8.14801341667E-01	 3.49767484431E+01	 5.73262287061E-01	-5.45651499477E+01
3.47411435310E-03	 5.55814635000E-01	-5.57798573565E+01	 8.26908936682E-01	 3.37656378825E+01	 8.26908936682E-01	 3.37656378825E+01	 5.55814635000E-01	-5.57798573565E+01
3.63773932222E-03	 5.38371634328E-01	-5.69763077901E+01	 8.38471371910E-01	 3.25717187239E+01	 8.38471371910E-01	 3.25717187239E+01	 5.38371634328E-01	-5.69763077901E+01
3.80907075343E-03	 5.20905466263E-01	-5.81541536808E+01	 8.49497427937E-01	 3.13919106944E+01	 8.49497427937E-01	 3.13919106944E+01	 5.20905466263E-01	-5.81541536808E+01
3.98847160817E-03	 5.03704505786E-01	-5.93029520642E+01	 8.59905415814E-01	 3.02443495128E+01	 8.59905415814E-01	 3.02443495128E+01	 5.03704505786E-01	-5.93029520642E+01
4.17632194279E-03	 4.86723304355E-01	-6.04207555840E+01	 8.69701204604E-01	 2.91244346835E+01	 8.69701204604E-01	 2.91244346835E+01	 4.86723304355E-01	-6.04207555840E+01
4.37301971364E-03	 4.69900808054E-01	-6.15184399106E+01	 8.78998309626E-01	 2.80268976690E+01	 8.78998309626E-01	 2.80268976690E+01	 4.69900808054E-01	-6.15184399106E+01
4.57898162016E-03	 4.53318064287E-01	-6.25890968963E+01	 8.87755794333E-01	 2.69558486218E+01	 8.87755794333E-01	 2.69558486218E+01	 4.53318064287E-01	-6.25890968963E+01
4.79464398762E-03	 4.37049496781E-01	-6.36344327257E+01	 8.96006523250E-01	 2.59149172585E+01	 8.96006523250E-01	 2.59149172585E+01	 4.37049496781E-01	-6.36344327257E+01
5.02046369149E-03	 4.21114920969E-01	-6.46387350112E+01	 9.03653828542E-01	 2.49041505274E+01	 9.03653828542E-01	 2.49041505274E+01	 4.21114920969E-01	-6.46387350112E+01
5.25691912531E-03	 4.05506196463E-01	-6.56251002992E+01	 9.10892997405E-01	 2.39220580431E+01	 9.10892997405E-01	 2.39220580431E+01	 4.05506196463E-01	-6.56251002992E+01
5.50451121415E-03	 3.90213344130E-01	-6.65855679827E+01	 9.17682537535E-01	 2.29670346531E+01	 9.17682537535E-01	 2.29670346531E+01	 3.90213344130E-01	-6.65855679827E+01
5.76376447582E-03	 3.75289578604E-01	-6.75096408490E+01	 9.23972264682E-01	 2.20414998297E+01	 9.23972264682E-01	 2.20414998297E+01	 3.75289578604E-01	-6.75096408490E+01
6.03522813203E-03	 3.60839429736E-01	-6.84014595926E+01	 9.29814218183E-01	 2.11510812080E+01	 9.29814218183E-01	 2.11510812080E+01	 3.60839429736E-01	-6.84014595926E+01
6.31947727192E-03	 3.46749419583E-01	-6.92600454638E+01	 9.35226412171E-01	 2.02879644022E+01	 9.35226412171E-01	 2.02879644022E+01	 3.46749419583E-01	-6.92600454638E+01
6.61711407037E-03	 3.32995362314E-01	-7.00960175041E+01	 9.40293975980E-01	 1.94500479559E+01	 9.40293975980E-01	 1.94500479559E+01	 3.32995362314E-01	-7.00960175041E+01
6.92876906367E-03	 3.19685406697E-01	-7.09041150318E+01	 9.45001892998E-01	 1.86432975980E+01	 9.45001892998E-01	 1.86432975980E+01	 3.19685406697E-01	-7.09041150318E+01
7.25510248534E-03	 3.06840054750E-01	-7.16800198490E+01	 9.49345420300E-01	 1.78683264065E+01	 9.49345420300E-01	 1.78683264065E+01	 3.06840054750E-01	-7.16800198490E+01
7.59680566477E-03	 2.94369383178E-01	-7.24245204776E+01	 9.53350217929E-01	 1.71191670024E+01	 9.53350217929E-01	 1.71191670024E+01	 2.94369383178E-01	-7.24245204776E+01
7.95460249181E-03	 2.82299245116E-01	-7.31482558055E+01	 9.57088232136E-01	 1.63969477320E+01	 9.57088232136E-01	 1.63969477320E+01	 2.82299245116E-01	-7.31482558055E+01
8.32925095033E-03	 2.70591859216E-01	-7.38420825446E+01	 9.60529154195E-01	 1.56989723038E+01	 9.60529154195E-01	 1.56989723038E+01	 2.70591859216E-01	-7.38420825446E+01
8.72154472395E-03	 2.59397302983E-01	-7.45058309650E+01	 9.63688752016E-01	 1.50338065029E+01	 9.63688752016E-01	 1.50338065029E+01	 2.59397302983E-01	-7.45058309650E+01
9.13231487747E-03	 2.48574691944E-01	-7.51530346842E+01	 9.66644053342E-01	 1.43927237323E+01	 9.66644053342E-01	 1.43927237323E+01	 2.48574691944E-01	-7.51530346842E+01
9.56243161745E-03	 2.38104302781E-01	-7.57731966972E+01	 9.69360726045E-01	 1.37742435806E+01	 9.69360726045E-01	 1.37742435806E+01	 2.38104302781E-01	-7.57731966972E+01
1.00128061357E-02	 2.28000409733E-01	-7.63596321154E+01	 9.71826604373E-01	 1.31789409497E+01	 9.71826604373E-01	 1.31789409497E+01	 2.28000409733E-01	-7.63596321154E+01
1.04843925397E-02	 2.18356333155E-01	-7.69309061814E+01	 9.74129069766E-01	 1.26121030711E+01	 9.74129069766E-01	 1.26121030711E+01	 2.18356333155E-01	-7.69309061814E+01
1.09781898737E-02	 2.09053069425E-01	-7.74726628531E+01	 9.76224208562E-01	 1.20664692354E+01	 9.76224208562E-01	 1.20664692354E+01	 2.09053069425E-01	-7.74726628531E+01
1.14952442353E-02	 2.00097809155E-01	-7.79990921486E+01	 9.78175640183E-01	 1.15423038711E+01	 9.78175640183E-01	 1.15423038711E+01	 2.00097809155E-01	-7.79990921486E+01
1.20366509917E-02	 1.91471115718E-01	-7.85045436982E+01	 9.79971706394E-01	 1.10382934921E+01	 9.79971706394E-01	 1.10382934921E+01	 1.91471115718E-01	-7.85045436982E+01
1.26035570997E-02	 1.83242383748E-01	-7.89806444580E+01	 9.81594444976E-01	 1.05583310333E+01	 9.81594444976E-01	 1.05583310333E+01	 1.83242383748E-01	-7.89806444580E+01
1.31971635363E-02	 1.75326780825E-01	-7.94386287943E+01	 9.83091386748E-01	 1.00973406566E+01	 9.83091386748E-01	 1.00973406566E+01	 1.75326780825E-01	-7.94386287943E+01
1.38187278421E-02	 1.67724108778E-01	-7.98858395778E+01	 9.84491392981E-01	 9.65520747926E+00	 9.84491392981E-01	 9.65520747926E+00	 1.67724108778E-01	-7.98858395778E+01
1.44695667859E-02	 1.60391088404E-01	-8.03092771630E+01	 9.85762704478E-01	 9.22929519188E+00	 9.85762704478E-01	 9.22929519188E+00	 1.60391088404E-01	-8.03092771630E+01
1.51510591543E-02	 1.53427513440E-01	-8.07064476741E+01	 9.86906852137E-01	 8.82531149724E+00	 9.86906852137E-01	 8.82531149724E+00	 1.53427513440E-01	-8.07064476741E+01
1.58646486722E-02	 1.46745219976E-01	-8.10946598182E+01	 9.87978297020E-01	 8.43807143812E+00	 9.87978297020E-01	 8.43807143812E+00	 1.46745219976E-01	-8.10946598182E+01
1.66118470616E-02	 1.40302224634E-01	-8.14656217883E+01	 9.88960174300E-01	 8.06506268758E+00	 9.88960174300E-01	 8.06506268758E+00	 1.40302224634E-01	-8.14656217883E+01
1.73942372440E-02	 1.34134628005E-01	-8.18252167670E+01	 9.89871712180E-01	 7.70832559594E+00	 9.89871712180E-01	 7.70832559594E+00	 1.34134628005E-01	-8.18252167670E+01
1.82134766941E-02	 1.28249867592E-01	-8.21616677602E+01	 9.90690169143E-01	 7.36822114003E+00	 9.90690169143E-01	 7.36822114003E+00	 1.28249867592E-01	-8.21616677602E+01
1.90713009505E-02	 1.22627395370E-01	-8.24908992845E+01	 9.91456848363E-01	 7.04352768887E+00	 9.91456848363E-01	 7.04352768887E+00	 1.22627395370E-01	-8.24908992845E+01
1.99695272931E-02	 1.17227332781E-01	-8.28030681725E+01	 9.92154091971E-01	 6.73188815699E+00	 9.92154091971E-01	 6.73188815699E+00	 1.17227332781E-01	-8.28030681725E+01
2.09100585925E-02	 1.12043003595E-01	-8.30969198686E+01	 9.92784312375E-01	 6.43288167416E+00	 9.92784312375E-01	 6.43288167416E+00	 1.12043003595E-01	-8.30969198686E+01
2.18948873413E-02	 1.07089896559E-01	-8.33797115709E+01	 9.93365840943E-01	 6.14737763895E+00	 9.93365840943E-01	 6.14737763895E+00	 1.07089896559E-01	-8.33797115709E+01
2.29260998752E-02	 1.02369977729E-01	-8.36447452340E+01	 9.93889516303E-01	 5.87545400945E+00	 9.93889516303E-01	 5.87545400945E+00	 1.02369977729E-01	-8.36447452340E+01
2.40058807929E-02	 9.78343583925E-02	-8.39061632889E+01	 9.94384199478E-01	 5.61427949878E+00	 9.94384199478E-01	 5.61427949878E+00	 9.78343583925E-02	-8.39061632889E+01
2.51365175838E-02	 9.34963045592E-02	-8.41538211699E+01	 9.94834079156E-01	 5.36458912229E+00	 9.94834079156E-01	 5.36458912229E+00	 9.34963045592E-02	-8.41538211699E+01
2.63204054745E-02	 8.93418790630E-02	-8.43884322886E+01	 9.95243482436E-01	 5.12556212284E+00	 9.95243482436E-01	 5.12556212284E+00	 8.93418790630E-02	-8.43884322886E+01
2.75600525026E-02	 8.54032268708E-02	-8.46202350558E+01	 9.95630182654E-01	 4.89903952037E+00	 9.95630182654E-01	 4.89903952037E+00	 8.54032268708E-02	-8.46202350558E+01
2.88580848301E-02	 8.16129127835E-02	-8.48322754022E+01	 9.95971214847E-01	 4.68111283346E+00	 9.95971214847E-01	 4.68111283346E+00	 8.16129127835E-02	-8.48322754022E+01
3.02172523068E-02	 7.79787593894E-02	-8.50337220965E+01	 9.96282860034E-01	 4.47222757134E+00	 9.96282860034E-01	 4.47222757134E+00	 7.79787593894E-02	-8.50337220965E+01
3.16404342960E-02	 7.45018427012E-02	-8.52314852419E+01	 9.96576044720E-01	 4.27243947389E+00	 9.96576044720E-01	 4.27243947389E+00	 7.45018427012E-02	-8.52314852419E+01
3.31306457740E-02	 7.12035768053E-02	-8.54155706924E+01	 9.96838816019E-01	 4.08296295671E+00	 9.96838816019E-01	 4.08296295671E+00	 7.12035768053E-02	-8.54155706924E+01
3.46910437174E-02	 6.80423441410E-02	-8.55962840168E+01	 9.97086092409E-01	 3.90140348052E+00	 9.97086092409E-01	 3.90140348052E+00	 6.80423441410E-02	-8.55962840168E+01
3.63249337913E-02	 6.50091719709E-02	-8.57655928969E+01	 9.97309388546E-01	 3.72723353632E+00	 9.97309388546E-01	 3.72723353632E+00	 6.50091719709E-02	-8.57655928969E+01
3.80357773520E-02	 6.20972151636E-02	-8.59305346430E+01	 9.97518169548E-01	 3.56005802052E+00	 9.97518169548E-01	 3.56005802052E+00	 6.20972151636E-02	-8.59305346430E+01
3.98271987798E-02	 5.93461959337E-02	-8.60871016001E+01	 9.97708582474E-01	 3.40215034180E+00	 9.97708582474E-01	 3.40215034180E+00	 5.93461959337E-02	-8.60871016001E+01
4.17029931574E-02	 5.67067449597E-02	-8.62337970203E+01	 9.97880781430E-01	 3.25066925605E+00	 9.97880781430E-01	 3.25066925605E+00	 5.67067449597E-02	-8.62337970203E+01
4.36671343094E-02	 5.41770963681E-02	-8.63717474693E+01	 9.98037182954E-01	 3.10551010852E+00	 9.98037182954E-01	 3.10551010852E+00	 5.41770963681E-02	-8.63717474693E+01
4.57237832210E-02	 5.17497283170E-02	-8.65102774503E+01	 9.98187394448E-01	 2.96624211621E+00	 9.98187394448E-01	 2.96624211621E+00	 5.17497283170E-02	-8.65102774503E+01
4.78772968527E-02	 4.94499204819E-02	-8.66340836937E+01	 9.98317902280E-01	 2.83430560698E+00	 9.98317902280E-01	 2.83430560698E+00	 4.94499204819E-02	-8.66340836937E+01
5.01322373708E-02	 4.72482835938E-02	-8.67588307611E+01	 9.98443622593E-01	 2.70801815239E+00	 9.98443622593E-01	 2.70801815239E+00	 4.72482835938E-02	-8.67588307611E+01
5.24933818117E-02	 4.51372689277E-02	-8.68750296015E+01	 9.98557033011E-01	 2.58693984205E+00	 9.98557033011E-01	 2.58693984205E+00	 4.51372689277E-02	-8.68750296015E+01
5.49657322024E-02	 4.31126736191E-02	-8.69812761410E+01	 9.98658038392E-01	 2.47082705776E+00	 9.98658038392E-01	 2.47082705776E+00	 4.31126736191E-02	-8.69812761410E+01
5.75545261569E-02	 4.11893156351E-02	-8.70895799057E+01	 9.98756136420E-01	 2.36053298419E+00	 9.98756136420E-01	 2.36053298419E+00	 4.11893156351E-02	-8.70895799057E+01
6.02652479720E-02	 3.93574069974E-02	-8.71921362563E+01	 9.98845841163E-01	 2.25549101614E+00	 9.98845841163E-01	 2.25549101614E+00	 3.93574069974E-02	-8.71921362563E+01
6.31036402460E-02	 3.75984800426E-02	-8.72832665464E+01	 9.98924144656E-01	 2.15463836095E+00	 9.98924144656E-01	 2.15463836095E+00	 3.75984800426E-02	-8.72832665464E+01
6.60757160435E-02	 3.59116367011E-02	-8.73709706944E+01	 9.98997084816E-01	 2.05792545486E+00	 9.98997084816E-01	 2.05792545486E+00	 3.59116367011E-02	-8.73709706944E+01
6.91877716349E-02	 3.43066668833E-02	-8.74643898689E+01	 9.99070304247E-01	 1.96591577784E+00	 9.99070304247E-01	 1.96591577784E+00	 3.43066668833E-02	-8.74643898689E+01
7.24463998338E-02	 3.27808934783E-02	-8.75404924577E+01	 9.99130178141E-01	 1.87844675405E+00	 9.99130178141E-01	 1.87844675405E+00	 3.27808934783E-02	-8.75404924577E+01
7.58585039649E-02	 3.13144857310E-02	-8.76136402328E+01	 9.99186101174E-01	 1.79438541941E+00	 9.99186101174E-01	 1.79438541941E+00	 3.13144857310E-02	-8.76136402328E+01
7.94313124874E-02	 2.99093002938E-02	-8.76865386113E+01	 9.99239658866E-01	 1.71383839154E+00	 9.99239658866E-01	 1.71383839154E+00	 2.99093002938E-02	-8.76865386113E+01
8.31723943092E-02	 2.85723352617E-02	-8.77574456088E+01	 9.99289902567E-01	 1.63720564189E+00	 9.99289902567E-01	 1.63720564189E+00	 2.85723352617E-02	-8.77574456088E+01
8.70896748209E-02	 2.72991721608E-02	-8.78226803115E+01	 9.99335244429E-01	 1.56423211285E+00	 9.99335244429E-01	 1.56423211285E+00	 2.72991721608E-02	-8.78226803115E+01
9.11914526857E-02	 2.60805479595E-02	-8.78850617909E+01	 9.99377420541E-01	 1.49438710815E+00	 9.99377420541E-01	 1.49438710815E+00	 2.60805479595E-02	-8.78850617909E+01
9.54864174202E-02	 2.49111475210E-02	-8.79467542575E+01	 9.99417590739E-01	 1.42736609647E+00	 9.99417590739E-01	 1.42736609647E+00	 2.49111475210E-02	-8.79467542575E+01
9.99836678023E-02	 2.37936770566E-02	-8.80012999832E+01	 9.99453072141E-01	 1.36332209351E+00	 9.99453072141E-01	 1.36332209351E+00	 2.37936770566E-02	-8.80012999832E+01
1.04692731147E-01	 2.27337664479E-02	-8.80525817778E+01	 9.99485733797E-01	 1.30257857969E+00	 9.99485733797E-01	 1.30257857969E+00	 2.27337664479E-02	-8.80525817778E+01
1.09623583491E-01	 2.17182247891E-02	-8.80972128245E+01	 9.99514595308E-01	 1.24437828449E+00	 9.99514595308E-01	 1.24437828449E+00	 2.17182247891E-02	-8.80972128245E+01
1.14786670725E-01	 2.07452180099E-02	-8.81387952717E+01	 9.99541304560E-01	 1.18861679681E+00	 9.99541304560E-01	 1.18861679681E+00	 2.07452180099E-02	-8.81387952717E+01
1.20192930722E-01	 1.98118424500E-02	-8.81849882100E+01	 9.99568668295E-01	 1.13512929646E+00	 9.99568668295E-01	 1.13512929646E+00	 1.98118424500E-02	-8.81849882100E+01
1.25853816513E-01	 1.89302317571E-02	-8.82259724977E+01	 9.99593058094E-01	 1.08460864387E+00	 9.99593058094E-01	 1.08460864387E+00	 1.89302317571E-02	-8.82259724977E+01
1.31781320547E-01	 1.80841734498E-02	-8.82588130495E+01	 9.99613960739E-01	 1.03612483616E+00	 9.99613960739E-01	 1.03612483616E+00	 1.80841734498E-02	-8.82588130495E+01
1.37988000096E-01	 1.72736260266E-02	-8.82971081963E+01	 9.99635807713E-01	 9.89678404301E-01	 9.99635807713E-01	 9.89678404301E-01	 1.72736260266E-02	-8.82971081963E+01
1.44487003859E-01	 1.64961036219E-02	-8.83272511078E+01	 9.99654466088E-01	 9.45123762457E-01	 9.99654466088E-01	 9.45123762457E-01	 1.64961036219E-02	-8.83272511078E+01
1.51292099818E-01	 1.57622631565E-02	-8.83515929649E+01	 9.99670750461E-01	 9.03072133091E-01	 9.99670750461E-01	 9.03072133091E-01	 1.57622631565E-02	-8.83515929649E+01
1.58417704402E-01	 1.50584033196E-02	-8.83849933273E+01	 9.99688931594E-01	 8.62741194183E-01	 9.99688931594E-01	 8.62741194183E-01	 1.50584033196E-02	-8.83849933273E+01
1.65878913032E-01	 1.43830096907E-02	-8.84047212413E+01	 9.99702978889E-01	 8.24039503425E-01	 9.99702978889E-01	 8.24039503425E-01	 1.43830096907E-02	-8.84047212413E+01
1.73691532095E-01	 1.37347581969E-02	-8.84274201364E+01	 9.99717355438E-01	 7.86894426807E-01	 9.99717355438E-01	 7.86894426807E-01	 1.37347581969E-02	-8.84274201364E+01
1.81872112435E-01	 1.31228967814E-02	-8.84441729398E+01	 9.99729769349E-01	 7.51834151998E-01	 9.99729769349E-01	 7.51834151998E-01	 1.31228967814E-02	-8.84441729398E+01
1.90437984412E-01	 1.25360750149E-02	-8.84653499974E+01	 9.99742808711E-01	 7.18210077956E-01	 9.99742808711E-01	 7.18210077956E-01	 1.25360750149E-02	-8.84653499974E+01
1.99407294617E-01	 1.19721347834E-02	-8.84827603486E+01	 9.99754640921E-01	 6.85896971526E-01	 9.99754640921E-01	 6.85896971526E-01	 1.19721347834E-02	-8.84827603486E+01
2.08799044314E-01	 1.14326583605E-02	-8.84968327004E+01	 9.99765421440E-01	 6.54985564900E-01	 9.99765421440E-01	 6.54985564900E-01	 1.14326583605E-02	-8.84968327004E+01
2.18633129697E-01	 1.09209570696E-02	-8.85073413666E+01	 9.99775129876E-01	 6.25665546854E-01	 9.99775129876E-01	 6.25665546854E-01	 1.09209570696E-02	-8.85073413666E+01
2.28930384036E-01	 1.04338641586E-02	-8.85090395424E+01	 9.99782928066E-01	 5.97754581960E-01	 9.99782928066E-01	 5.97754581960E-01	 1.04338641586E-02	-8.85090395424E+01
2.39712621813E-01	 9.96527460428E-03	-8.85222290201E+01	 9.99792636289E-01	 5.70906105978E-01	 9.99792636289E-01	 5.70906105978E-01	 9.96527460428E-03	-8.85222290201E+01
2.51002684936E-01	 9.51476101618E-03	-8.85172387116E+01	 9.99799039497E-01	 5.45090869678E-01	 9.99799039497E-01	 5.45090869678E-01	 9.51476101618E-03	-8.85172387116E+01
2.62824491128E-01	 9.09006757411E-03	-8.85328167971E+01	 9.99808550801E-01	 5.20758625300E-01	 9.99808550801E-01	 5.20758625300E-01	 9.09006757411E-03	-8.85328167971E+01
2.75203084598E-01	 8.68318430170E-03	-8.85366308490E+01	 9.99815932192E-01	 4.97445365480E-01	 9.99815932192E-01	 4.97445365480E-01	 8.68318430170E-03	-8.85366308490E+01
2.88164689095E-01	 8.29431937506E-03	-8.85384109374E+01	 9.99822820834E-01	 4.75164512866E-01	 9.99822820834E-01	 4.75164512866E-01	 8.29431937506E-03	-8.85384109374E+01
3.01736763461E-01	 7.91988586795E-03	-8.85359436991E+01	 9.99828995999E-01	 4.53710226469E-01	 9.99828995999E-01	 4.53710226469E-01	 7.91988586795E-03	-8.85359436991E+01
3.15948059804E-01	 7.56247036284E-03	-8.85320292211E+01	 9.99834845564E-01	 4.33231104669E-01	 9.99834845564E-01	 4.33231104669E-01	 7.56247036284E-03	-8.85320292211E+01
3.30828684411E-01	 7.22274954253E-03	-8.85285840196E+01	 9.99840603922E-01	 4.13766156420E-01	 9.99840603922E-01	 4.13766156420E-01	 7.22274954253E-03	-8.85285840196E+01
3.46410161522E-01	 6.89720920152E-03	-8.85205918937E+01	 9.99845703949E-01	 3.95113346879E-01	 9.99845703949E-01	 3.95113346879E-01	 6.89720920152E-03	-8.85205918937E+01
3.62725500115E-01	 6.58582788753E-03	-8.85172231605E+01	 9.99851257661E-01	 3.77272631964E-01	 9.99851257661E-01	 3.77272631964E-01	 6.58582788753E-03	-8.85172231605E+01
3.79809263839E-01	 6.28827288543E-03	-8.84870129831E+01	 9.99853727850E-01	 3.60220949858E-01	 9.99853727850E-01	 3.60220949858E-01	 6.28827288543E-03	-8.84870129831E+01
3.97697644229E-01	 6.00469704836E-03	-8.84758940319E+01	 9.99858308043E-01	 3.43972887494E-01	 9.99858308043E-01	 3.43972887494E-01	 6.00469704836E-03	-8.84758940319E+01
4.16428537385E-01	 5.73404773119E-03	-8.84500630918E+01	 9.99861334350E-01	 3.28463878479E-01	 9.99861334350E-01	 3.28463878479E-01	 5.73404773119E-03	-8.84500630918E+01
4.36041624245E-01	 5.47397810211E-03	-8.84399703081E+01	 9.99865948063E-01	 3.13563192144E-01	 9.99865948063E-01	 3.13563192144E-01	 5.47397810211E-03	-8.84399703081E+01
4.56578454658E-01	 5.22652272514E-03	-8.84137531809E+01	 9.99868970687E-01	 2.99383528232E-01	 9.99868970687E-01	 2.99383528232E-01	 5.22652272514E-03	-8.84137531809E+01
4.78082535397E-01	 4.98966836515E-03	-8.84124324270E+01	 9.99874203039E-01	 2.85814340629E-01	 9.99874203039E-01	 2.85814340629E-01	 4.98966836515E-03	-8.84124324270E+01
5.00599422333E-01	 4.76197772864E-03	-8.83816193500E+01	 9.99876841357E-01	 2.72767015154E-01	 9.99876841357E-01	 2.72767015154E-01	 4.76197772864E-03	-8.83816193500E+01
5.24176816943E-01	 4.54466035051E-03	-8.83279000661E+01	 9.99877708543E-01	 2.60311709483E-01	 9.99877708543E-01	 2.60311709483E-01	 4.54466035051E-03	-8.83279000661E+01
5.48864667362E-01	 4.33838990704E-03	-8.83425418752E+01	 9.99883920196E-01	 2.48497056616E-01	 9.99883920196E-01	 2.48497056616E-01	 4.33838990704E-03	-8.83425418752E+01
5.74715274199E-01	 4.13996644569E-03	-8.82942095226E+01	 9.99885327619E-01	 2.37125358528E-01	 9.99885327619E-01	 2.37125358528E-01	 4.13996644569E-03	-8.82942095226E+01
6.01783401336E-01	 3.95054973054E-03	-8.82383858371E+01	 9.99886352627E-01	 2.26269151823E-01	 9.99886352627E-01	 2.26269151823E-01	 3.95054973054E-03	-8.82383858371E+01
6.30126391938E-01	 3.76871436128E-03	-8.82039289296E+01	 9.99888975566E-01	 2.15849817680E-01	 9.99888975566E-01	 2.15849817680E-01	 3.76871436128E-03	-8.82039289296E+01
6.59804289942E-01	 3.59731495206E-03	-8.81726440500E+01	 9.99891753403E-01	 2.06028892347E-01	 9.99891753403E-01	 2.06028892347E-01	 3.59731495206E-03	-8.81726440500E+01
6.90879967251E-01	 3.43247232320E-03	-8.81261533349E+01	 9.99893646988E-01	 1.96582302136E-01	 9.99893646988E-01	 1.96582302136E-01	 3.43247232320E-03	-8.81261533349E+01
7.23419256928E-01	 3.27541108206E-03	-8.80918158568E+01	 9.99896294341E-01	 1.87582952521E-01	 9.99896294341E-01	 1.87582952521E-01	 3.27541108206E-03	-8.80918158568E+01
7.57491092668E-01	 3.12282163659E-03	-8.80332940711E+01	 9.99897699428E-01	 1.78837687896E-01	 9.99897699428E-01	 1.78837687896E-01	 3.12282163659E-03	-8.80332940711E+01
7.93167654822E-01	 2.97629825659E-03	-8.79416177235E+01	 9.99897521778E-01	 1.70437011513E-01	 9.99897521778E-01	 1.70437011513E-01	 2.97629825659E-03	-8.79416177235E+01
8.30524523318E-01	 2.83578152292E-03	-8.78880943110E+01	 9.99899513369E-01	 1.62384485608E-01	 9.99899513369E-01	 1.62384485608E-01	 2.83578152292E-03	-8.78880943110E+01
8.69640837772E-01	 2.70266867640E-03	-8.78453658626E+01	 9.99902036265E-01	 1.54757377021E-01	 9.99902036265E-01	 1.54757377021E-01	 2.70266867640E-03	-8.78453658626E+01
9.10599465141E-01	 2.57457856332E-03	-8.77793501929E+01	 9.99903549940E-01	 1.47416087146E-01	 9.99903549940E-01	 1.47416087146E-01	 2.57457856332E-03	-8.77793501929E+01
9.53487175281E-01	 2.45230420962E-03	-8.77168019140E+01	 9.99905305611E-01	 1.40408572380E-01	 9.99905305611E-01	 1.40408572380E-01	 2.45230420962E-03	-8.77168019140E+01
9.98394824759E-01	 2.33575665697E-03	-8.76473029568E+01	 9.99906838928E-01	 1.33728768561E-01	 9.99906838928E-01	 1.33728768561E-01	 2.33575665697E-03	-8.76473029568E+01
1.04541754934E+00	 2.22292317779E-03	-8.76075956114E+01	 9.99909674685E-01	 1.27264702091E-01	 9.99909674685E-01	 1.27264702091E-01	 2.22292317779E-03	-8.76075956114E+01
1.09465496551E+00	 2.11553939358E-03	-8.74461273877E+01	 9.99907967775E-01	 1.21102322840E-01	 9.99907967775E-01	 1.21102322840E-01	 2.11553939358E-03	-8.74461273877E+01
1.14621138154E+00	 2.01192344254E-03	-8.73533680036E+01	 9.99909117177E-01	 1.15162304395E-01	 9.99909117177E-01	 1.15162304395E-01	 2.01192344254E-03	-8.73533680036E+01
1.20019601844E+00	 1.91504216109E-03	-8.72574501440E+01	 9.99910198248E-01	 1.09608067409E-01	 9.99910198248E-01	 1.09608067409E-01	 1.91504216109E-03	-8.72574501440E+01
1.25672324135E+00	 1.82053095534E-03	-8.71310220143E+01	 9.99910531603E-01	 1.04187378910E-01	 9.99910531603E-01	 1.04187378910E-01	 1.82053095534E-03	-8.71310220143E+01
1.31591280182E+00	 1.73206272092E-03	-8.70790347796E+01	 9.99913233146E-01	 9.91195988277E-02	 9.99913233146E-01	 9.91195988277E-02	 1.73206272092E-03	-8.70790347796E+01
1.37789009148E+00	 1.64559472544E-03	-8.68301113419E+01	 9.99910353892E-01	 9.41498545706E-02	 9.99910353892E-01	 9.41498545706E-02	 1.64559472544E-03	-8.68301113419E+01
1.44278640771E+00	 1.55891681543E-03	-8.68653092670E+01	 9.99915964732E-01	 8.91932409461E-02	 9.99915964732E-01	 8.91932409461E-02	 1.55891681543E-03	-8.68653092670E+01
1.51073923177E+00	 1.47902134586E-03	-8.66293252551E+01	 9.99914130348E-01	 8.46023777009E-02	 9.99914130348E-01	 8.46023777009E-02	 1.47902134586E-03	-8.66293252551E+01
1.58189252007E+00	 1.40186416286E-03	-8.64829928454E+01	 9.99914981901E-01	 8.01764688945E-02	 9.99914981901E-01	 8.01764688945E-02	 1.40186416286E-03	-8.64829928454E+01
1.65639700911E+00	 1.32565842032E-03	-8.63332016561E+01	 9.99916093970E-01	 7.58055243689E-02	 9.99916093970E-01	 7.58055243689E-02	 1.32565842032E-03	-8.63332016561E+01
1.73441053484E+00	 1.25138291959E-03	-8.60548146544E+01	 9.99914681597E-01	 7.15351787867E-02	 9.99914681597E-01	 7.15351787867E-02	 1.25138291959E-03	-8.60548146544E+01
1.81609836701E+00	 1.18084952748E-03	-8.59041381352E+01	 9.99916351049E-01	 6.74905537564E-02	 9.99916351049E-01	 6.74905537564E-02	 1.18084952748E-03	-8.59041381352E+01
1.90163355930E+00	 1.11379119341E-03	-8.57230214418E+01	 9.99917552489E-01	 6.36430801309E-02	 9.99917552489E-01	 6.36430801309E-02	 1.11379119341E-03	-8.57230214418E+01
1.99119731593E+00	 1.04929516833E-03	-8.53548369250E+01	 9.99915570192E-01	 5.99277816086E-02	 9.99915570192E-01	 5.99277816086E-02	 1.04929516833E-03	-8.53548369250E+01
2.08497937553E+00	 9.85899052903E-04	-8.50506627347E+01	 9.99915424137E-01	 5.62820018506E-02	 9.99915424137E-01	 5.62820018506E-02	 9.85899052903E-04	-8.50506627347E+01
2.18317841312E+00	 9.26364868442E-04	-8.47961254537E+01	 9.99916404357E-01	 5.28624554574E-02	 9.99916404357E-01	 5.28624554574E-02	 9.26364868442E-04	-8.47961254537E+01
2.28600246096E+00	 8.69571449141E-04	-8.44908894459E+01	 9.99916892262E-01	 4.95967679774E-02	 9.99916892262E-01	 4.95967679774E-02	 8.69571449141E-04	-8.44908894459E+01
2.39366934929E+00	 8.12613994501E-04	-8.40855838845E+01	 9.99916592663E-01	 4.63153812871E-02	 9.99916592663E-01	 4.63153812871E-02	 8.12613994501E-04	-8.40855838845E+01
2.50640716778E+00	 7.60253376196E-04	-8.37676264095E+01	 9.99917751698E-01	 4.33054307583E-02	 9.99917751698E-01	 4.33054307583E-02	 7.60253376196E-04	-8.37676264095E+01
2.62445474876E+00	 7.04469970890E-04	-8.32491820830E+01	 9.99917433177E-01	 4.00866225379E-02	 9.99917433177E-01	 4.00866225379E-02	 7.04469970890E-04	-8.32491820830E+01
2.74806217315E+00	 6.55036554425E-04	-8.27183874716E+01	 9.99917187660E-01	 3.72312360322E-02	 9.99917187660E-01	 3.72312360322E-02	 6.55036554425E-04	-8.27183874716E+01
2.87749130027E+00	 6.04802156335E-04	-8.20236443091E+01	 9.99916254357E-01	 3.43202376641E-02	 9.99916254357E-01	 3.43202376641E-02	 6.04802156335E-04	-8.20236443091E+01
3.01301632257E+00	 5.53356114794E-04	-8.13337716781E+01	 9.99916770963E-01	 3.13456006825E-02	 9.99916770963E-01	 3.13456006825E-02	 5.53356114794E-04	-8.13337716781E+01
3.15492434650E+00	 5.03558422398E-04	-8.05394704163E+01	 9.99917354416E-01	 2.84617147226E-02	 9.99917354416E-01	 2.84617147226E-02	 5.03558422398E-04	-8.05394704163E+01
3.30351600075E+00	 4.60638269900E-04	-7.93402903188E+01	 9.99914895633E-01	 2.59393826057E-02	 9.99914895633E-01	 2.59393826057E-02	 4.60638269900E-04	-7.93402903188E+01
3.45910607312E+00	 4.16351953039E-04	-7.79409757387E+01	 9.99913098966E-01	 2.33308224688E-02	 9.99913098966E-01	 2.33308224688E-02	 4.16351953039E-04	-7.79409757387E+01
3.62202417738E+00	 3.70075151177E-04	-7.67279600002E+01	 9.99915104944E-01	 2.06391664890E-02	 9.99915104944E-01	 2.06391664890E-02	 3.70075151177E-04	-7.67279600002E+01
3.79261545157E+00	 3.28942187527E-04	-7.48276258836E+01	 9.99913958383E-01	 1.81916109773E-02	 9.99913958383E-01	 1.81916109773E-02	 3.28942187527E-04	-7.48276258836E+01
3.97124128915E+00	 2.86800538266E-04	-7.26400597609E+01	 9.99914463778E-01	 1.56852901662E-02	 9.99914463778E-01	 1.56852901662E-02	 2.86800538266E-04	-7.26400597609E+01
4.15828010459E+00	 2.44303308915E-04	-6.93120339919E+01	 9.99913719047E-01	 1.30960921759E-02	 9.99913719047E-01	 1.30960921759E-02	 2.44303308915E-04	-6.93120339919E+01
4.35412813508E+00	 2.06583312777E-04	-6.48997692644E+01	 9.99912384225E-01	 1.07195500551E-02	 9.99912384225E-01	 1.07195500551E-02	 2.06583312777E-04	-6.48997692644E+01
4.55920027987E+00	 1.69950462690E-04	-5.88380550384E+01	 9.99912068217E-01	 8.33314305181E-03	 9.99912068217E-01	 8.33314305181E-03	 1.69950462690E-04	-5.88380550384E+01
4.77393097933E+00	 1.35461972145E-04	-4.82063058440E+01	 9.99909726412E-01	 5.78702863753E-03	 9.99909726412E-01	 5.78702863753E-03	 1.35461972145E-04	-4.82063058440E+01
4.99877513519E+00	 1.06853518864E-04	-3.26587678659E+01	 9.99910041756E-01	 3.30407820596E-03	 9.99910041756E-01	 3.30407820596E-03	 1.06853518864E-04	-3.26587678659E+01
5.23420907432E+00	 9.29353081042E-05	-9.84151054173E+00	 9.99908432424E-01	 9.10216307905E-04	 9.99908432424E-01	 9.10216307905E-04	 9.29353081042E-05	-9.84151054173E+00
5.48073155779E+00	 9.59945691433E-05	 1.53633434620E+01	 9.99907436110E-01	-1.45732297524E-03	 9.99907436110E-01	-1.45732297524E-03	 9.59945691433E-05	 1.53633434620E+01
5.73886483746E+00	 1.19081122995E-04	 3.59480180590E+01	 9.99903600329E-01	-4.00574475648E-03	 9.99903600329E-01	-4.00574475648E-03	 1.19081122995E-04	 3.59480180590E+01
6.00915576239E+00	 1.47317768200E-04	 4.83855262054E+01	 9.99902170112E-01	-6.31113072020E-03	 9.99902170112E-01	-6.31113072020E-03	 1.47317768200E-04	 4.83855262054E+01
6.29217693733E+00	 1.83098509627E-04	 5.69844671378E+01	 9.99900247565E-01	-8.79762989346E-03	 9.99900247565E-01	-8.79762989346E-03	 1.83098509627E-04	 5.69844671378E+01
6.58852793573E+00	 2.21229127966E-04	 6.21412376681E+01	 9.99896640170E-01	-1.12075916195E-02	 9.99896640170E-01	-1.12075916195E-02	 2.21229127966E-04	 6.21412376681E+01
6.89883656995E+00	 2.59966787031E-04	 6.59746373282E+01	 9.99894185057E-01	-1.36060160430E-02	 9.99894185057E-01	-1.36060160430E-02	 2.59966787031E-04	 6.59746373282E+01
7.22376022128E+00	 3.03798028430E-04	 6.91300942164E+01	 9.99891813077E-01	-1.62661044986E-02	 9.99891813077E-01	-1.62661044986E-02	 3.03798028430E-04	 6.91300942164E+01
7.56398723255E+00	 3.47482646922E-04	 7.13428495427E+01	 9.99888892932E-01	-1.88651481559E-02	 9.99888892932E-01	-1.88651481559E-02	 3.47482646922E-04	 7.13428495427E+01
7.92023836639E+00	 3.95108331187E-04	 7.28238112986E+01	 9.99883391410E-01	-2.16309326407E-02	 9.99883391410E-01	-2.16309326407E-02	 3.95108331187E-04	 7.28238112986E+01
8.29326833214E+00	 4.42614065145E-04	 7.41210009840E+01	 9.99878988464E-01	-2.43951783759E-02	 9.99878988464E-01	-2.43951783759E-02	 4.42614065145E-04	 7.41210009840E+01
8.68386738469E+00	 4.93907971770E-04	 7.48232550310E+01	 9.99870809766E-01	-2.73153886769E-02	 9.99870809766E-01	-2.73153886769E-02	 4.93907971770E-04	 7.48232550310E+01
9.09286299862E+00	 5.45865693084E-04	 7.52462660427E+01	 9.99861126471E-01	-3.02488189193E-02	 9.99861126471E-01	-3.02488189193E-02	 5.45865693084E-04	 7.52462660427E+01
9.52112162115E+00	 5.97466073325E-04	 7.55240700747E+01	 9.99850816812E-01	-3.31504505129E-02	 9.99850816812E-01	-3.31504505129E-02	 5.97466073325E-04	 7.55240700747E+01
9.96955050775E+00	 6.54719820771E-04	 7.52420099726E+01	 9.99833419221E-01	-3.62812012045E-02	 9.99833419221E-01	-3.62812012045E-02	 6.54719820771E-04	 7.52420099726E+01
1.04390996441E+01	 7.08327805864E-04	 7.45992991005E+01	 9.99812124080E-01	-3.91342582997E-02	 9.99812124080E-01	-3.91342582997E-02	 7.08327805864E-04	 7.45992991005E+01
1.09307637585E+01	 7.62943853191E-04	 7.35957043866E+01	 9.99784802336E-01	-4.19430400839E-02	 9.99784802336E-01	-4.19430400839E-02	 7.62943853191E-04	 7.35957043866E+01
1.14455844296E+01	 8.06761587022E-04	 7.25013431196E+01	 9.99757716230E-01	-4.40956586072E-02	 9.99757716230E-01	-4.40956586072E-02	 8.06761587022E-04	 7.25013431196E+01
1.19846522922E+01	 8.41065097845E-04	 7.16286837311E+01	 9.99735236823E-01	-4.57455678345E-02	 9.99735236823E-01	-4.57455678345E-02	 8.41065097845E-04	 7.16286837311E+01
1.25491093486E+01	 8.68742300275E-04	 7.14924718887E+01	 9.99724575207E-01	-4.72139970865E-02	 9.99724575207E-01	-4.72139970865E-02	 8.68742300275E-04	 7.14924718887E+01
1.31401513872E+01	 8.96862644433E-04	 7.22170101424E+01	 9.99726451596E-01	-4.89446001608E-02	 9.99726451596E-01	-4.89446001608E-02	 8.96862644433E-04	 7.22170101424E+01
1.37590305162E+01	 9.33981423031E-04	 7.32918312429E+01	 9.99731883290E-01	-5.12677003188E-02	 9.99731883290E-01	-5.12677003188E-02	 9.33981423031E-04	 7.32918312429E+01
1.44070578160E+01	 9.81921859289E-04	 7.44472759870E+01	 9.99737169744E-01	-5.42142275484E-02	 9.99737169744E-01	-5.42142275484E-02	 9.81921859289E-04	 7.44472759870E+01
1.50856061166E+01	 1.03933471289E-03	 7.51694746216E+01	 9.99734475897E-01	-5.75810285537E-02	 9.99734475897E-01	-5.75810285537E-02	 1.03933471289E-03	 7.51694746216E+01
1.57961129060E+01	 1.10092353368E-03	 7.55477935388E+01	 9.99725808372E-01	-6.10989976559E-02	 9.99725808372E-01	-6.10989976559E-02	 1.10092353368E-03	 7.55477935388E+01
1.65400833755E+01	 1.16166854236E-03	 7.54785070407E+01	 9.99709352057E-01	-6.44511431084E-02	 9.99709352057E-01	-6.44511431084E-02	 1.16166854236E-03	 7.54785070407E+01
1.73190936085E+01	 1.22184362586E-03	 7.54124972193E+01	 9.99692967885E-01	-6.77705865226E-02	 9.99692967885E-01	-6.77705865226E-02	 1.22184362586E-03	 7.54124972193E+01
1.81347939191E+01	 1.27442462624E-03	 7.51625990724E+01	 9.99674408473E-01	-7.06074406215E-02	 9.99674408473E-01	-7.06074406215E-02	 1.27442462624E-03	 7.51625990724E+01
1.89889123486E+01	 1.32380353047E-03	 7.51085427910E+01	 9.99660616084E-01	-7.33258488384E-02	 9.99660616084E-01	-7.33258488384E-02	 1.32380353047E-03	 7.51085427910E+01
1.98832583260E+01	 1.37105810274E-03	 7.53413491176E+01	 9.99653920295E-01	-7.60252328473E-02	 9.99653920295E-01	-7.60252328473E-02	 1.37105810274E-03	 7.53413491176E+01
2.08197265015E+01	 1.42056359602E-03	 7.58317656440E+01	 9.99653237707E-01	-7.89438424917E-02	 9.99653237707E-01	-7.89438424917E-02	 1.42056359602E-03	 7.58317656440E+01
2.18003007601E+01	 1.47668719155E-03	 7.65958083127E+01	 9.99658707811E-01	-8.23312594155E-02	 9.99658707811E-01	-8.23312594155E-02	 1.47668719155E-03	 7.65958083127E+01
2.28270584244E+01	 1.53872895191E-03	 7.74278106007E+01	 9.99666193739E-01	-8.60775225222E-02	 9.99666193739E-01	-8.60775225222E-02	 1.53872895191E-03	 7.74278106007E+01
2.39021746555E+01	 1.60753792749E-03	 7.82736294767E+01	 9.99674526388E-01	-9.02122456773E-02	 9.99674526388E-01	-9.02122456773E-02	 1.60753792749E-03	 7.82736294767E+01
2.50279270610E+01	 1.68758443611E-03	 7.89997912989E+01	 9.99679360241E-01	-9.49453907013E-02	 9.99679360241E-01	-9.49453907013E-02	 1.68758443611E-03	 7.89997912989E+01
2.62067005199E+01	 1.76742672104E-03	 7.95722774442E+01	 9.99681615771E-01	-9.96253514355E-02	 9.99681615771E-01	-9.96253514355E-02	 1.76742672104E-03	 7.95722774442E+01
2.74409922350E+01	 1.85316011098E-03	 8.00336740417E+01	 9.99680940979E-01	-1.04609419729E-01	 9.99680940979E-01	-1.04609419729E-01	 1.85316011098E-03	 8.00336740417E+01
2.87334170233E+01	 1.94416124101E-03	 8.04621816722E+01	 9.99679693842E-01	-1.09887662319E-01	 9.99679693842E-01	-1.09887662319E-01	 1.94416124101E-03	 8.04621816722E+01
3.00867128551E+01	 2.03456353355E-03	 8.07769157682E+01	 9.99675919630E-01	-1.15102214946E-01	 9.99675919630E-01	-1.15102214946E-01	 2.03456353355E-03	 8.07769157682E+01
3.15037466547E+01	 2.13417467899E-03	 8.10914501104E+01	 9.99671729850E-01	-1.20843878510E-01	 9.99671729850E-01	-1.20843878510E-01	 2.13417467899E-03	 8.10914501104E+01
3.29875203736E+01	 2.23447204097E-03	 8.13669582040E+01	 9.99667034406E-01	-1.26617544803E-01	 9.99667034406E-01	-1.26617544803E-01	 2.23447204097E-03	 8.13669582040E+01
3.45411773503E+01	 2.34043361260E-03	 8.15839064932E+01	 9.99660133104E-01	-1.32698131334E-01	 9.99660133104E-01	-1.32698131334E-01	 2.34043361260E-03	 8.15839064932E+01
3.61680089692E+01	 2.44859251216E-03	 8.19108223525E+01	 9.99658387648E-01	-1.38945728621E-01	 9.99658387648E-01	-1.38945728621E-01	 2.44859251216E-03	 8.19108223525E+01
3.78714616335E+01	 2.56139186194E-03	 8.21556825566E+01	 9.99653636853E-01	-1.45434204726E-01	 9.99653636853E-01	-1.45434204726E-01	 2.56139186194E-03	 8.21556825566E+01
3.96551440661E+01	 2.68133100999E-03	 8.24107581240E+01	 9.99649409193E-01	-1.52336802715E-01	 9.99649409193E-01	-1.52336802715E-01	 2.68133100999E-03	 8.24107581240E+01
4.15228349547E+01	 2.80678780856E-03	 8.26374787741E+01	 9.99644194604E-01	-1.59548164694E-01	 9.99644194604E-01	-1.59548164694E-01	 2.80678780856E-03	 8.26374787741E+01
4.34784909571E+01	 2.93873314781E-03	 8.29392128875E+01	 9.99643018515E-01	-1.67159995451E-01	 9.99643018515E-01	-1.67159995451E-01	 2.93873314781E-03	 8.29392128875E+01
4.55262550826E+01	 3.07303731288E-03	 8.31860663698E+01	 9.99640055129E-01	-1.74891638558E-01	 9.99640055129E-01	-1.74891638558E-01	 3.07303731288E-03	 8.31860663698E+01
4.76704654698E+01	 3.21577652125E-03	 8.33828235806E+01	 9.99634534000E-01	-1.83090219686E-01	 9.99634534000E-01	-1.83090219686E-01	 3.21577652125E-03	 8.33828235806E+01
4.99156645761E+01	 3.36326548590E-03	 8.35684185032E+01	 9.99628845062E-01	-1.91559576070E-01	 9.99628845062E-01	-1.91559576070E-01	 3.36326548590E-03	 8.35684185032E+01
5.22666088010E+01	 3.52289559189E-03	 8.37301175690E+01	 9.99621391887E-01	-2.00716104092E-01	 9.99621391887E-01	-2.00716104092E-01	 3.52289559189E-03	 8.37301175690E+01
5.47282785625E+01	 3.68623339513E-03	 8.39298362134E+01	 9.99616915367E-01	-2.10102374313E-01	 9.99616915367E-01	-2.10102374313E-01	 3.68623339513E-03	 8.39298362134E+01
5.73058888481E+01	 3.85802786612E-03	 8.41354943603E+01	 9.99613168337E-01	-2.19977447004E-01	 9.99613168337E-01	-2.19977447004E-01	 3.85802786612E-03	 8.41354943603E+01
6.00049002624E+01	 4.03515222576E-03	 8.43046282196E+01	 9.99607618276E-01	-2.30146832054E-01	 9.99607618276E-01	-2.30146832054E-01	 4.03515222576E-03	 8.43046282196E+01
6.28310305951E+01	 4.21823271612E-03	 8.44272490118E+01	 9.99599185637E-01	-2.40641805712E-01	 9.99599185637E-01	-2.40641805712E-01	 4.21823271612E-03	 8.44272490118E+01
6.57902669346E+01	 4.41192005487E-03	 8.46251461124E+01	 9.99596380471E-01	-2.51775380399E-01	 9.99596380471E-01	-2.51775380399E-01	 4.41192005487E-03	 8.46251461124E+01
6.88888783508E+01	 4.62047488102E-03	 8.47782209176E+01	 9.99590075754E-01	-2.63744078372E-01	 9.99590075754E-01	-2.63744078372E-01	 4.62047488102E-03	 8.47782209176E+01
7.21334291765E+01	 4.83414278204E-03	 8.49061409761E+01	 9.99582385620E-01	-2.75998414404E-01	 9.99582385620E-01	-2.75998414404E-01	 4.83414278204E-03	 8.49061409761E+01
7.55307929136E+01	 5.05907551247E-03	 8.50272817168E+01	 9.99574178768E-01	-2.88896894882E-01	 9.99574178768E-01	-2.88896894882E-01	 5.05907551247E-03	 8.50272817168E+01
7.90881667944E+01	 5.29262982774E-03	 8.51592905694E+01	 9.99567289312E-01	-3.02295930590E-01	 9.99567289312E-01	-3.02295930590E-01	 5.29262982774E-03	 8.51592905694E+01
8.28130870285E+01	 5.53500654446E-03	 8.52791907270E+01	 9.99559687559E-01	-3.16197492116E-01	 9.99559687559E-01	-3.16197492116E-01	 5.53500654446E-03	 8.52791907270E+01
8.67134447689E+01	 5.79320754614E-03	 8.53825535075E+01	 9.99550312183E-01	-3.30999732864E-01	 9.99550312183E-01	-3.30999732864E-01	 5.79320754614E-03	 8.53825535075E+01
9.07975028283E+01	 6.05868111283E-03	 8.54986808791E+01	 9.99542751570E-01	-3.46226540626E-01	 9.99542751570E-01	-3.46226540626E-01	 6.05868111283E-03	 8.54986808791E+01
9.50739131840E+01	 6.33230023587E-03	 8.55834248855E+01	 9.99532305270E-01	-3.61908375767E-01	 9.99532305270E-01	-3.61908375767E-01	 6.33230023587E-03	 8.55834248855E+01
9.95517353073E+01	 6.62360746147E-03	 8.56814738407E+01	 9.99523057057E-01	-3.78610606784E-01	 9.99523057057E-01	-3.78610606784E-01	 6.62360746147E-03	 8.56814738407E+01
1.04240455355E+02	 6.92792131514E-03	 8.57761741837E+01	 9.99513618177E-01	-3.96058323990E-01	 9.99513618177E-01	-3.96058323990E-01	 6.92792131514E-03	 8.57761741837E+01
1.09150006267E+02	 7.25109099120E-03	 8.58827980813E+01	 9.99505561050E-01	-4.14593336812E-01	 9.99505561050E-01	-4.14593336812E-01	 7.25109099120E-03	 8.58827980813E+01
1.14290788806E+02	 7.59292694858E-03	 8.58755492644E+01	 9.99482585631E-01	-4.34144771452E-01	 9.99482585631E-01	-4.34144771452E-01	 7.59292694858E-03	 8.58755492644E+01
1.19673693595E+02	 7.94287908235E-03	 8.59105203873E+01	 9.99464960688E-01	-4.54182492016E-01	 9.99464960688E-01	-4.54182492016E-01	 7.94287908235E-03	 8.59105203873E+01
1.25310124187E+02	 8.30183408061E-03	 8.60201706604E+01	 9.99458122269E-01	-4.74775723405E-01	 9.99458122269E-01	-4.74775723405E-01	 8.30183408061E-03	 8.60201706604E+01
1.31212021222E+02	 8.66757605151E-03	 8.62152685135E+01	 9.99465291137E-01	-4.95803749618E-01	 9.99465291137E-01	-4.95803749618E-01	 8.66757605151E-03	 8.62152685135E+01
1.37391887726E+02	 9.09463574027E-03	 8.62380137085E+01	 9.99444485752E-01	-5.20257577442E-01	 9.99444485752E-01	-5.20257577442E-01	 9.09463574027E-03	 8.62380137085E+01
1.43862815595E+02	 9.52463097706E-03	 8.62683556264E+01	 9.99425298354E-01	-5.44885487198E-01	 9.99425298354E-01	-5.44885487198E-01	 9.52463097706E-03	 8.62683556264E+01
1.50638513331E+02	 9.95290998240E-03	 8.63565222254E+01	 9.99416874316E-01	-5.69448552788E-01	 9.99416874316E-01	-5.69448552788E-01	 9.95290998240E-03	 8.63565222254E+01
1.57733335087E+02	 1.04084212764E-02	 8.63716472994E+01	 9.99395294260E-01	-5.95534069756E-01	 9.99395294260E-01	-5.95534069756E-01	 1.04084212764E-02	 8.63716472994E+01
1.65162311067E+02	 1.09054425894E-02	 8.63039526576E+01	 9.99356254518E-01	-6.23950207588E-01	 9.99356254518E-01	-6.23950207588E-01	 1.09054425894E-02	 8.63039526576E+01
1.72941179378E+02	 1.13835207992E-02	 8.64762115074E+01	 9.99364925874E-01	-6.51422300567E-01	 9.99364925874E-01	-6.51422300567E-01	 1.13835207992E-02	 8.64762115074E+01
1.81086419361E+02	 1.19215373078E-02	 8.65814633386E+01	 9.99359983471E-01	-6.82291131983E-01	 9.99359983471E-01	-6.82291131983E-01	 1.19215373078E-02	 8.65814633386E+01
1.89615286510E+02	 1.25046184019E-02	 8.65753348054E+01	 9.99330981823E-01	-7.15679805402E-01	 9.99330981823E-01	-7.15679805402E-01	 1.25046184019E-02	 8.65753348054E+01
1.98545849021E+02	 1.30478208016E-02	 8.66615175061E+01	 9.99325061116E-01	-7.46841565588E-01	 9.99325061116E-01	-7.46841565588E-01	 1.30478208016E-02	 8.66615175061E+01
2.07897026073E+02	 1.36384672356E-02	 8.66737053791E+01	 9.99301426187E-01	-7.80679638423E-01	 9.99301426187E-01	-7.80679638423E-01	 1.36384672356E-02	 8.66737053791E+01
2.17688627907E+02	 1.42905603532E-02	 8.67189759874E+01	 9.99283956634E-01	-8.18060199297E-01	 9.99283956634E-01	-8.18060199297E-01	 1.42905603532E-02	 8.67189759874E+01
2.27941397793E+02	 1.49246413516E-02	 8.67741135370E+01	 9.99271258572E-01	-8.54418268670E-01	 9.99271258572E-01	-8.54418268670E-01	 1.49246413516E-02	 8.67741135370E+01
2.38677055974E+02	 1.56253322764E-02	 8.67803097301E+01	 9.99244198945E-01	-8.94564865212E-01	 9.99244198945E-01	-8.94564865212E-01	 1.56253322764E-02	 8.67803097301E+01
2.49918345680E+02	 1.63495498171E-02	 8.67976858912E+01	 9.99220033931E-01	-9.36069169400E-01	 9.99220033931E-01	-9.36069169400E-01	 1.63495498171E-02	 8.67976858912E+01
2.61689081309E+02	 1.70893031641E-02	 8.67715797199E+01	 9.99183274570E-01	-9.78437627538E-01	 9.99183274570E-01	-9.78437627538E-01	 1.70893031641E-02	 8.67715797199E+01
2.74014198878E+02	 1.79087078193E-02	 8.69284345098E+01	 9.99200434366E-01	-1.02549393123E+00	 9.99200434366E-01	-1.02549393123E+00	 1.79087078193E-02	 8.69284345098E+01
2.86919808847E+02	 1.87192059851E-02	 8.68347964837E+01	 9.99141252249E-01	-1.07187827309E+00	 9.99141252249E-01	-1.07187827309E+00	 1.87192059851E-02	 8.68347964837E+01
3.00433251438E+02	 1.95740848728E-02	 8.68993582269E+01	 9.99132433859E-01	-1.12091453574E+00	 9.99132433859E-01	-1.12091453574E+00	 1.95740848728E-02	 8.68993582269E+01
3.14583154548E+02	 2.04619199227E-02	 8.68662159735E+01	 9.99090327622E-01	-1.17177602434E+00	 9.99090327622E-01	-1.17177602434E+00	 2.04619199227E-02	 8.68662159735E+01
3.29399494403E+02	 2.13948187971E-02	 8.68934279384E+01	 9.99068978856E-01	-1.22526545862E+00	 9.99068978856E-01	-1.22526545862E+00	 2.13948187971E-02	 8.68934279384E+01
3.44913659057E+02	 2.23748788230E-02	 8.67713644077E+01	 9.98989642736E-01	-1.28135260202E+00	 9.98989642736E-01	-1.28135260202E+00	 2.23748788230E-02	 8.67713644077E+01
3.61158514890E+02	 2.34332768835E-02	 8.68464848998E+01	 9.98984945826E-01	-1.34207963903E+00	 9.98984945826E-01	-1.34207963903E+00	 2.34332768835E-02	 8.68464848998E+01
3.78168476233E+02	 2.45164644174E-02	 8.67890283226E+01	 9.98926719248E-01	-1.40413207761E+00	 9.98926719248E-01	-1.40413207761E+00	 2.45164644174E-02	 8.67890283226E+01
3.95979578274E+02	 2.56364805236E-02	 8.67730056334E+01	 9.98884866486E-01	-1.46833096218E+00	 9.98884866486E-01	-1.46833096218E+00	 2.56364805236E-02	 8.67730056334E+01
4.14629553400E+02	 2.68136760083E-02	 8.67853874342E+01	 9.98855223827E-01	-1.53583497011E+00	 9.98855223827E-01	-1.53583497011E+00	 2.68136760083E-02	 8.67853874342E+01
4.34157911127E+02	 2.80356833191E-02	 8.67171857132E+01	 9.98786812382E-01	-1.60584858252E+00	 9.98786812382E-01	-1.60584858252E+00	 2.80356833191E-02	 8.67171857132E+01
4.54606021806E+02	 2.93233701005E-02	 8.66842424458E+01	 9.98733105127E-01	-1.67966098704E+00	 9.98733105127E-01	-1.67966098704E+00	 2.93233701005E-02	 8.66842424458E+01
4.76017204260E+02	 3.06610311492E-02	 8.66561370045E+01	 9.98680773589E-01	-1.75634845025E+00	 9.98680773589E-01	-1.75634845025E+00	 3.06610311492E-02	 8.66561370045E+01
4.98436817558E+02	 3.20401741759E-02	 8.66074006240E+01	 9.98616273701E-01	-1.83540268609E+00	 9.98616273701E-01	-1.83540268609E+00	 3.20401741759E-02	 8.66074006240E+01
5.21912357104E+02	 3.34998774467E-02	 8.65352096753E+01	 9.98535478381E-01	-1.91906194424E+00	 9.98535478381E-01	-1.91906194424E+00	 3.34998774467E-02	 8.65352096753E+01
5.46493555256E+02	 3.50201391796E-02	 8.64911854610E+01	 9.98468726805E-01	-2.00622615497E+00	 9.98468726805E-01	-2.00622615497E+00	 3.50201391796E-02	 8.64911854610E+01
5.72232486683E+02	 3.66192041458E-02	 8.64358605197E+01	 9.98392727142E-01	-2.09790761806E+00	 9.98392727142E-01	-2.09790761806E+00	 3.66192041458E-02	 8.64358605197E+01
5.99183678684E+02	 3.82649435540E-02	 8.63611505717E+01	 9.98302092012E-01	-2.19225589096E+00	 9.98302092012E-01	-2.19225589096E+00	 3.82649435540E-02	 8.63611505717E+01
6.27404226703E+02	 3.99781441784E-02	 8.63134452598E+01	 9.98227034329E-01	-2.29050907909E+00	 9.98227034329E-01	-2.29050907909E+00	 3.99781441784E-02	 8.63134452598E+01
6.56953915282E+02	 4.17836128020E-02	 8.62127306779E+01	 9.98111252124E-01	-2.39401343259E+00	 9.98111252124E-01	-2.39401343259E+00	 4.17836128020E-02	 8.62127306779E+01
6.87895344716E+02	 4.36498232707E-02	 8.61343075534E+01	 9.98007890505E-01	-2.50103549184E+00	 9.98007890505E-01	-2.50103549184E+00	 4.36498232707E-02	 8.61343075534E+01
7.20294063670E+02	 4.56095326154E-02	 8.60460434872E+01	 9.97892898668E-01	-2.61342463329E+00	 9.97892898668E-01	-2.61342463329E+00	 4.56095326154E-02	 8.60460434872E+01
7.54218708040E+02	 4.76133993795E-02	 8.59624068136E+01	 9.97778544105E-01	-2.72836566361E+00	 9.97778544105E-01	-2.72836566361E+00	 4.76133993795E-02	 8.59624068136E+01
7.89741146357E+02	 4.96969555327E-02	 8.58563537879E+01	 9.97641146554E-01	-2.84787015389E+00	 9.97641146554E-01	-2.84787015389E+00	 4.96969555327E-02	 8.58563537879E+01
8.26936632042E+02	 5.18591159086E-02	 8.57633001860E+01	 9.97510389251E-01	-2.97191702005E+00	 9.97510389251E-01	-2.97191702005E+00	 5.18591159086E-02	 8.57633001860E+01
8.65883962824E+02	 5.41385171904E-02	 8.56800879237E+01	 9.97384069262E-01	-3.10272486383E+00	 9.97384069262E-01	-3.10272486383E+00	 5.41385171904E-02	 8.56800879237E+01
9.06665647674E+02	 5.64849398213E-02	 8.55588335838E+01	 9.97217470187E-01	-3.23735664732E+00	 9.97217470187E-01	-3.23735664732E+00	 5.64849398213E-02	 8.55588335838E+01
9.49368081597E+02	 5.89250315407E-02	 8.54377786307E+01	 9.97044717449E-01	-3.37738932893E+00	 9.97044717449E-01	-3.37738932893E+00	 5.89250315407E-02	 8.54377786307E+01
9.94081728659E+02	 6.14720437143E-02	 8.53383156763E+01	 9.96888609500E-01	-3.52361456383E+00	 9.96888609500E-01	-3.52361456383E+00	 6.14720437143E-02	 8.53383156763E+01
1.04090131363E+03	 6.40911290046E-02	 8.52347395407E+01	 9.96724187874E-01	-3.67400246235E+00	 9.96724187874E-01	-3.67400246235E+00	 6.40911290046E-02	 8.52347395407E+01
1.08992602266E+03	 6.68190275030E-02	 8.50584498964E+01	 9.96470408842E-01	-3.83058158255E+00	 9.96470408842E-01	-3.83058158255E+00	 6.68190275030E-02	 8.50584498964E+01
1.14125971341E+03	 6.96505195740E-02	 8.49196752667E+01	 9.96250858983E-01	-3.99319439672E+00	 9.96250858983E-01	-3.99319439672E+00	 6.96505195740E-02	 8.49196752667E+01
1.19501113503E+03	 7.25998218378E-02	 8.47620273649E+01	 9.95999540172E-01	-4.16259157341E+00	 9.95999540172E-01	-4.16259157341E+00	 7.25998218378E-02	 8.47620273649E+01
1.25129415862E+03	 7.56180022309E-02	 8.46002246690E+01	 9.95733954109E-01	-4.33598317270E+00	 9.95733954109E-01	-4.33598317270E+00	 7.56180022309E-02	 8.46002246690E+01
1.31022801837E+03	 7.87576691989E-02	 8.44284249352E+01	 9.95444494006E-01	-4.51639250214E+00	 9.95444494006E-01	-4.51639250214E+00	 7.87576691989E-02	 8.44284249352E+01
1.37193756425E+03	 8.19975730772E-02	 8.42750593865E+01	 9.95170645278E-01	-4.70264523625E+00	 9.95170645278E-01	-4.70264523625E+00	 8.19975730772E-02	 8.42750593865E+01
1.43655352641E+03	 8.53664352491E-02	 8.40922339894E+01	 9.94843879506E-01	-4.89633178444E+00	 9.94843879506E-01	-4.89633178444E+00	 8.53664352491E-02	 8.40922339894E+01
1.50421279220E+03	 8.88771563745E-02	 8.38929022230E+01	 9.94478937258E-01	-5.09822147441E+00	 9.94478937258E-01	-5.09822147441E+00	 8.88771563745E-02	 8.38929022230E+01
1.57505869613E+03	 9.24950954959E-02	 8.36826051262E+01	 9.94082365305E-01	-5.30633580315E+00	 9.94082365305E-01	-5.30633580315E+00	 9.24950954959E-02	 8.36826051262E+01
1.64924132350E+03	 9.62097259578E-02	 8.34532962343E+01	 9.93638756684E-01	-5.52006194326E+00	 9.93638756684E-01	-5.52006194326E+00	 9.62097259578E-02	 8.34532962343E+01
1.72691782842E+03	 1.00080771691E-01	 8.32018571950E+01	 9.93137796212E-01	-5.74284417573E+00	 9.93137796212E-01	-5.74284417573E+00	 1.00080771691E-01	 8.32018571950E+01
1.80825276666E+03	 1.04059110221E-01	 8.29304088595E+01	 9.92579564186E-01	-5.97186039781E+00	 9.92579564186E-01	-5.97186039781E+00	 1.04059110221E-01	 8.29304088595E+01
1.89341844431E+03	 1.08250618373E-01	 8.26215231870E+01	 9.91924615995E-01	-6.21319090061E+00	 9.91924615995E-01	-6.21319090061E+00	 1.08250618373E-01	 8.26215231870E+01
1.98259528278E+03	 1.12498001741E-01	 8.22514433479E+01	 9.91120828239E-01	-6.45768827775E+00	 9.91120828239E-01	-6.45768827775E+00	 1.12498001741E-01	 8.22514433479E+01
2.07597220103E+03	 1.16721584756E-01	 8.17764638979E+01	 9.90067304202E-01	-6.70055469711E+00	 9.90067304202E-01	-6.70055469711E+00	 1.16721584756E-01	 8.17764638979E+01
2.17374701578E+03	 1.20568343369E-01	 8.15275451803E+01	 9.89448893048E-01	-6.92235787381E+00	 9.89448893048E-01	-6.92235787381E+00	 1.20568343369E-01	 8.15275451803E+01
2.27612686059E+03	 1.25045263401E-01	 8.13594566845E+01	 9.88971170748E-01	-7.18102691953E+00	 9.88971170748E-01	-7.18102691953E+00	 1.25045263401E-01	 8.13594566845E+01
2.38332862468E+03	 1.29764000917E-01	 8.10582324327E+01	 9.88180204192E-01	-7.45342534923E+00	 9.88180204192E-01	-7.45342534923E+00	 1.29764000917E-01	 8.10582324327E+01
2.49557941236E+03	 1.34422854855E-01	 8.06827785356E+01	 9.87189579947E-01	-7.72223634781E+00	 9.87189579947E-01	-7.72223634781E+00	 1.34422854855E-01	 8.06827785356E+01
2.61311702419E+03	 1.39061067133E-01	 8.03365154700E+01	 9.86231251496E-01	-7.99008659971E+00	 9.86231251496E-01	-7.99008659971E+00	 1.39061067133E-01	 8.03365154700E+01
2.73619046074E+03	 1.43816124114E-01	 8.00082564060E+01	 9.85280204241E-01	-8.26494828010E+00	 9.85280204241E-01	-8.26494828010E+00	 1.43816124114E-01	 8.00082564060E+01
2.86506045008E+03	 1.48530262722E-01	 7.96210312215E+01	 9.84146015226E-01	-8.53731763725E+00	 9.84146015226E-01	-8.53731763725E+00	 1.48530262722E-01	 7.96210312215E+01
3.00000000000E+03	 1.53264700451E-01	 7.92825282969E+01	 9.83100171502E-01	-8.81125080068E+00	 9.83100171502E-01	-8.81125080068E+00	 1.53264700451E-01	 7.92825282969E+01
