!--------------------------------------------------
! S-parameter Generated by TDK Corporation
! Copyright(C) 2015 TDK Corporation.
! All Rights Reserved.
!--------------------------------------------------
! TDK P/N: CGJ5L3X7R1H155K160AB (Multilayer Ceramic Chip Capacitors)
! Property: C=1.5uF
! Size(LxWxT): 3.2x1.6x1.6mm, 0.126x0.063x0.063inches
! Model Type: s2p (Touchstone File Format Version 1.0)
! Frequency: DC=Yes Start=0.00004MHz Stop=3000MHz 396points Log-sweep
! Note: This model was converted from impedance.
! Model Generated on Jun. 23, 2015
! Hash(MD5):
!--------------------------------------------------
! Port Assignments:
!
!  1 ---| |--- 2
!
!--------------------------------------------------
! Applicable Conditions:
!   Temperature = 25 degC
!   DC Bias Voltage = 0 V
!   Small Signal Operation
!--------------------------------------------------
! Terms and conditions regarding TDK Simulation Models
! (1)This simulation model is being provided solely for informational purposes. Please refer to the specifications of the products in terms of detailed characteristics of such products.
! (2)In no event shall TDK Corporation of any of its subsidiaries be liable for any loss or damage arising, directly or indirectly, 
!    From any information contained in this simulation model, including, but not limited to loss or damages arising from any inaccuracies, omissions or errors in connection with such information.
! (3)Any and all copyrights on this simulation model are owned by TDK Corporation.
!    Duplication or redistribution of this simulation model without prior written permission from TDK Corporation is prohibited.
! (4)This simulation model is subject to any modification or change without any prior notice.
! (5)Neither TDK Corporation nor any of its subsidiaries shall make any warranty, express or implied, 
!    Including but not limited to the correctness, implied warranties of merchantability and fitness for a particular purpose with respect to this simulation models.
! (6)The use of this simulation model shall be deemed to have consented to the terms and conditions hereof.
!--------------------------------------------------
# MHz S MA R 50
0.00000000000E+00	 9.99998484851E-01	 0.00000000000E+00	 1.51514921947E-06	 0.00000000000E+00	 1.51514921947E-06	 0.00000000000E+00	 9.99998484851E-01	 0.00000000000E+00
4.00000000000E-05	 9.98994295811E-01	-2.06105697618E+00	 3.59662622636E-02	 8.73673925141E+01	 3.59662622636E-02	 8.73673925141E+01	 9.98994295811E-01	-2.06105697618E+00
4.18839330257E-05	 9.98923875136E-01	-2.15728544629E+00	 3.76446311140E-02	 8.72835438218E+01	 3.76446311140E-02	 8.72835438218E+01	 9.98923875136E-01	-2.15728544629E+00
4.38565961426E-05	 9.98843000223E-01	-2.25795215538E+00	 3.94003377596E-02	 8.71886053289E+01	 3.94003377596E-02	 8.71886053289E+01	 9.98843000223E-01	-2.25795215538E+00
4.59221683893E-05	 9.98751007156E-01	-2.36514681392E+00	 4.12697873619E-02	 8.70835262602E+01	 4.12697873619E-02	 8.70835262602E+01	 9.98751007156E-01	-2.36514681392E+00
4.80850256303E-05	 9.98640752713E-01	-2.47834491092E+00	 4.32438689201E-02	 8.69600233642E+01	 4.32438689201E-02	 8.69600233642E+01	 9.98640752713E-01	-2.47834491092E+00
5.03497498260E-05	 9.98519344803E-01	-2.59616500567E+00	 4.52984013986E-02	 8.68292548452E+01	 4.52984013986E-02	 8.68292548452E+01	 9.98519344803E-01	-2.59616500567E+00
5.27211387394E-05	 9.98391831228E-01	-2.71886173193E+00	 4.74377357145E-02	 8.66983813178E+01	 4.74377357145E-02	 8.66983813178E+01	 9.98391831228E-01	-2.71886173193E+00
5.52042161000E-05	 9.98253810966E-01	-2.84729028034E+00	 4.96767739146E-02	 8.65625571286E+01	 4.96767739146E-02	 8.65625571286E+01	 9.98253810966E-01	-2.84729028034E+00
5.78042422467E-05	 9.98106579781E-01	-2.98182998836E+00	 5.20220592634E-02	 8.64239656453E+01	 5.20220592634E-02	 8.64239656453E+01	 9.98106579781E-01	-2.98182998836E+00
6.05267252716E-05	 9.97948177557E-01	-3.12176789422E+00	 5.44611352903E-02	 8.62807889833E+01	 5.44611352903E-02	 8.62807889833E+01	 9.97948177557E-01	-3.12176789422E+00
6.33774326886E-05	 9.97782079684E-01	-3.26791533571E+00	 5.70080354638E-02	 8.61372715583E+01	 5.70080354638E-02	 8.61372715583E+01	 9.97782079684E-01	-3.26791533571E+00
6.63624036517E-05	 9.97600685626E-01	-3.42156312261E+00	 5.96852410756E-02	 8.59863658156E+01	 5.96852410756E-02	 8.59863658156E+01	 9.97600685626E-01	-3.42156312261E+00
6.94879617494E-05	 9.97397990777E-01	-3.58275835290E+00	 6.24935423787E-02	 8.58235050888E+01	 6.24935423787E-02	 8.58235050888E+01	 9.97397990777E-01	-3.58275835290E+00
7.27607284001E-05	 9.97177184618E-01	-3.75040652947E+00	 6.54137570975E-02	 8.56528556683E+01	 6.54137570975E-02	 8.56528556683E+01	 9.97177184618E-01	-3.75040652947E+00
7.61876368803E-05	 9.96937749952E-01	-3.92487958573E+00	 6.84522635217E-02	 8.54750507940E+01	 6.84522635217E-02	 8.54750507940E+01	 9.96937749952E-01	-3.92487958573E+00
7.97759470121E-05	 9.96677092367E-01	-4.10818024038E+00	 7.16438125634E-02	 8.52892332734E+01	 7.16438125634E-02	 8.52892332734E+01	 9.96677092367E-01	-4.10818024038E+00
8.35332605429E-05	 9.96402315620E-01	-4.30040839625E+00	 7.49899150620E-02	 8.51018798642E+01	 7.49899150620E-02	 8.51018798642E+01	 9.96402315620E-01	-4.30040839625E+00
8.74675372500E-05	 9.96097603688E-01	-4.50131174785E+00	 7.84861815602E-02	 8.49015769416E+01	 7.84861815602E-02	 8.49015769416E+01	 9.96097603688E-01	-4.50131174785E+00
9.15871118026E-05	 9.95776736952E-01	-4.71021952691E+00	 8.21206299716E-02	 8.46995002800E+01	 8.21206299716E-02	 8.46995002800E+01	 9.95776736952E-01	-4.71021952691E+00
9.59007114190E-05	 9.95419732362E-01	-4.92935267416E+00	 8.59318635797E-02	 8.44827736419E+01	 8.59318635797E-02	 8.44827736419E+01	 9.95419732362E-01	-4.92935267416E+00
1.00417474355E-04	 9.95026624907E-01	-5.15936266369E+00	 8.99309455942E-02	 8.42533372436E+01	 8.99309455942E-02	 8.42533372436E+01	 9.95026624907E-01	-5.15936266369E+00
1.05146969262E-04	 9.94598683961E-01	-5.39955214332E+00	 9.41054692518E-02	 8.40134997537E+01	 9.41054692518E-02	 8.40134997537E+01	 9.94598683961E-01	-5.39955214332E+00
1.10099215461E-04	 9.94132481917E-01	-5.64949966502E+00	 9.84478556974E-02	 8.37625383205E+01	 9.84478556974E-02	 8.37625383205E+01	 9.94132481917E-01	-5.64949966502E+00
1.15284704164E-04	 9.93617101496E-01	-5.91171704766E+00	 1.03001455059E-01	 8.34960350819E+01	 1.03001455059E-01	 8.34960350819E+01	 9.93617101496E-01	-5.91171704766E+00
1.20714420702E-04	 9.93064911514E-01	-6.18709992557E+00	 1.07781240532E-01	 8.32226386967E+01	 1.07781240532E-01	 8.32226386967E+01	 9.93064911514E-01	-6.18709992557E+00
1.26399867798E-04	 9.92458276281E-01	-6.47514670940E+00	 1.12778212251E-01	 8.29342011192E+01	 1.12778212251E-01	 8.29342011192E+01	 9.92458276281E-01	-6.47514670940E+00
1.32353089933E-04	 9.91803457200E-01	-6.77366675990E+00	 1.17953859009E-01	 8.26354767855E+01	 1.17953859009E-01	 8.26354767855E+01	 9.91803457200E-01	-6.77366675990E+00
1.38586698862E-04	 9.91083907962E-01	-7.08674117507E+00	 1.23378442496E-01	 8.23204045219E+01	 1.23378442496E-01	 8.23204045219E+01	 9.91083907962E-01	-7.08674117507E+00
1.45113900335E-04	 9.90306030154E-01	-7.41536094429E+00	 1.29068316641E-01	 8.19939658086E+01	 1.29068316641E-01	 8.19939658086E+01	 9.90306030154E-01	-7.41536094429E+00
1.51948522069E-04	 9.89455380009E-01	-7.75884487483E+00	 1.35011043124E-01	 8.16513909039E+01	 1.35011043124E-01	 8.16513909039E+01	 9.89455380009E-01	-7.75884487483E+00
1.59105043042E-04	 9.88532671689E-01	-8.11529067125E+00	 1.41172918231E-01	 8.12948498550E+01	 1.41172918231E-01	 8.12948498550E+01	 9.88532671689E-01	-8.11529067125E+00
1.66598624171E-04	 9.87534465843E-01	-8.48851825351E+00	 1.47618948378E-01	 8.09250034472E+01	 1.47618948378E-01	 8.09250034472E+01	 9.87534465843E-01	-8.48851825351E+00
1.74445140423E-04	 9.86432726254E-01	-8.87959557556E+00	 1.54366648307E-01	 8.05331440023E+01	 1.54366648307E-01	 8.05331440023E+01	 9.86432726254E-01	-8.87959557556E+00
1.82661214454E-04	 9.85246548445E-01	-9.28944523430E+00	 1.61430344114E-01	 8.01288495258E+01	 1.61430344114E-01	 8.01288495258E+01	 9.85246548445E-01	-9.28944523430E+00
1.91264251815E-04	 9.83956656447E-01	-9.71278937552E+00	 1.68718058391E-01	 7.97067725431E+01	 1.68718058391E-01	 7.97067725431E+01	 9.83956656447E-01	-9.71278937552E+00
2.00272477830E-04	 9.82527697252E-01	-1.01560313760E+01	 1.76338642270E-01	 7.92579619923E+01	 1.76338642270E-01	 7.92579619923E+01	 9.82527697252E-01	-1.01560313760E+01
2.09704976209E-04	 9.80988844421E-01	-1.06202631896E+01	 1.84308566076E-01	 7.87948621235E+01	 1.84308566076E-01	 7.87948621235E+01	 9.80988844421E-01	-1.06202631896E+01
2.19581729467E-04	 9.79296455810E-01	-1.11068352297E+01	 1.92649136502E-01	 7.83062950293E+01	 1.92649136502E-01	 7.83062950293E+01	 9.79296455810E-01	-1.11068352297E+01
2.29923661267E-04	 9.77478569519E-01	-1.16094737435E+01	 2.01250467605E-01	 7.78030629597E+01	 2.01250467605E-01	 7.78030629597E+01	 9.77478569519E-01	-1.16094737435E+01
2.40752680738E-04	 9.75505792395E-01	-1.21349425240E+01	 2.10225825345E-01	 7.72792347011E+01	 2.10225825345E-01	 7.72792347011E+01	 9.75505792395E-01	-1.21349425240E+01
2.52091728895E-04	 9.73353418672E-01	-1.26841090887E+01	 2.19587079062E-01	 7.67308705532E+01	 2.19587079062E-01	 7.67308705532E+01	 9.73353418672E-01	-1.26841090887E+01
2.63964827234E-04	 9.70996469157E-01	-1.32574892017E+01	 2.29339689813E-01	 7.61546965777E+01	 2.29339689813E-01	 7.61546965777E+01	 9.70996469157E-01	-1.32574892017E+01
2.76397128626E-04	 9.68387779425E-01	-1.38550052031E+01	 2.39478885880E-01	 7.55427733489E+01	 2.39478885880E-01	 7.55427733489E+01	 9.68387779425E-01	-1.38550052031E+01
2.89414970596E-04	 9.65638151155E-01	-1.44714109376E+01	 2.49910777543E-01	 7.49246248724E+01	 2.49910777543E-01	 7.49246248724E+01	 9.65638151155E-01	-1.44714109376E+01
3.03045931128E-04	 9.62671681318E-01	-1.51161587712E+01	 2.60791047160E-01	 7.42846112842E+01	 2.60791047160E-01	 7.42846112842E+01	 9.62671681318E-01	-1.51161587712E+01
3.17318887077E-04	 9.59423565812E-01	-1.57897273759E+01	 2.72122579452E-01	 7.36116158521E+01	 2.72122579452E-01	 7.36116158521E+01	 9.59423565812E-01	-1.57897273759E+01
3.32264075353E-04	 9.55944341370E-01	-1.64864356250E+01	 2.83803598429E-01	 7.29194849310E+01	 2.83803598429E-01	 7.29194849310E+01	 9.55944341370E-01	-1.64864356250E+01
3.47913156973E-04	 9.52166883447E-01	-1.72082911309E+01	 2.95862197486E-01	 7.21974273996E+01	 2.95862197486E-01	 7.21974273996E+01	 9.52166883447E-01	-1.72082911309E+01
3.64299284136E-04	 9.48078731003E-01	-1.79601400773E+01	 3.08371808492E-01	 7.14466733915E+01	 3.08371808492E-01	 7.14466733915E+01	 9.48078731003E-01	-1.79601400773E+01
3.81457170452E-04	 9.43631948023E-01	-1.87426352789E+01	 3.21335098927E-01	 7.06619047564E+01	 3.21335098927E-01	 7.06619047564E+01	 9.43631948023E-01	-1.87426352789E+01
3.99423164484E-04	 9.38817214105E-01	-1.95521893540E+01	 3.34683859525E-01	 6.98452268179E+01	 3.34683859525E-01	 6.98452268179E+01	 9.38817214105E-01	-1.95521893540E+01
4.18235326755E-04	 9.33737798910E-01	-2.03855931843E+01	 3.48355292531E-01	 6.90170539065E+01	 3.48355292531E-01	 6.90170539065E+01	 9.33737798910E-01	-2.03855931843E+01
4.37933510370E-04	 9.28208700408E-01	-2.12516339861E+01	 3.62484419282E-01	 6.81494766735E+01	 3.62484419282E-01	 6.81494766735E+01	 9.28208700408E-01	-2.12516339861E+01
4.58559445451E-04	 9.22278447355E-01	-2.21498639075E+01	 3.77050871267E-01	 6.72540851742E+01	 3.77050871267E-01	 6.72540851742E+01	 9.22278447355E-01	-2.21498639075E+01
4.80156827539E-04	 9.15910355668E-01	-2.30788814694E+01	 3.92019034820E-01	 6.63283461449E+01	 3.92019034820E-01	 6.63283461449E+01	 9.15910355668E-01	-2.30788814694E+01
5.02771410163E-04	 9.09119754801E-01	-2.40297015295E+01	 4.07231971969E-01	 6.53772932807E+01	 4.07231971969E-01	 6.53772932807E+01	 9.09119754801E-01	-2.40297015295E+01
5.26451101762E-04	 9.01833259413E-01	-2.50121375599E+01	 4.22832982623E-01	 6.43936672320E+01	 4.22832982623E-01	 6.43936672320E+01	 9.01833259413E-01	-2.50121375599E+01
5.51246067188E-04	 8.94046462367E-01	-2.60273097138E+01	 4.38822972714E-01	 6.33800970660E+01	 4.38822972714E-01	 6.33800970660E+01	 8.94046462367E-01	-2.60273097138E+01
5.77208833970E-04	 8.85695486103E-01	-2.70746193926E+01	 4.55174983295E-01	 6.23313560217E+01	 4.55174983295E-01	 6.23313560217E+01	 8.85695486103E-01	-2.70746193926E+01
6.04394403597E-04	 8.76924578473E-01	-2.81391164860E+01	 4.71639261973E-01	 6.12679769718E+01	 4.71639261973E-01	 6.12679769718E+01	 8.76924578473E-01	-2.81391164860E+01
6.32860368034E-04	 8.67599460102E-01	-2.92359719842E+01	 4.88433367561E-01	 6.01755968497E+01	 4.88433367561E-01	 6.01755968497E+01	 8.67599460102E-01	-2.92359719842E+01
6.62667031734E-04	 8.57713920961E-01	-3.03594136832E+01	 5.05448981556E-01	 5.90558861712E+01	 5.05448981556E-01	 5.90558861712E+01	 8.57713920961E-01	-3.03594136832E+01
6.93877539388E-04	 8.47150926505E-01	-3.15139281277E+01	 5.22733322442E-01	 5.78983215480E+01	 5.22733322442E-01	 5.78983215480E+01	 8.47150926505E-01	-3.15139281277E+01
7.26558009694E-04	 8.36202214113E-01	-3.26817019132E+01	 5.39999363886E-01	 5.67367291981E+01	 5.39999363886E-01	 5.67367291981E+01	 8.36202214113E-01	-3.26817019132E+01
7.60777675433E-04	 8.24647336604E-01	-3.38696766984E+01	 5.57334494877E-01	 5.55484456399E+01	 5.57334494877E-01	 5.55484456399E+01	 8.24647336604E-01	-3.38696766984E+01
7.96609030133E-04	 8.12453345809E-01	-3.50839478003E+01	 5.74805858837E-01	 5.43321818113E+01	 5.74805858837E-01	 5.43321818113E+01	 8.12453345809E-01	-3.50839478003E+01
8.34127981644E-04	 7.99688408306E-01	-3.63228474000E+01	 5.92364930904E-01	 5.30964384485E+01	 5.92364930904E-01	 5.30964384485E+01	 7.99688408306E-01	-3.63228474000E+01
8.73414012952E-04	 7.86444672347E-01	-3.75679009804E+01	 6.09732588341E-01	 5.18507356545E+01	 6.09732588341E-01	 5.18507356545E+01	 7.86444672347E-01	-3.75679009804E+01
9.14550350555E-04	 7.72655162819E-01	-3.88220763551E+01	 6.26937138424E-01	 5.05892419660E+01	 6.26937138424E-01	 5.05892419660E+01	 7.72655162819E-01	-3.88220763551E+01
9.57624140782E-04	 7.58334234860E-01	-4.00976577276E+01	 6.44126311537E-01	 4.93140536997E+01	 6.44126311537E-01	 4.93140536997E+01	 7.58334234860E-01	-4.00976577276E+01
1.00272663441E-03	 7.43507456495E-01	-4.13886950770E+01	 6.61198142504E-01	 4.80277565869E+01	 6.61198142504E-01	 4.80277565869E+01	 7.43507456495E-01	-4.13886950770E+01
1.04995337997E-03	 7.28274498886E-01	-4.26806118491E+01	 6.77945750387E-01	 4.67388076576E+01	 6.77945750387E-01	 4.67388076576E+01	 7.28274498886E-01	-4.26806118491E+01
1.09940442617E-03	 7.12622376384E-01	-4.39642172402E+01	 6.94245819117E-01	 4.54455940533E+01	 6.94245819117E-01	 4.54455940533E+01	 7.12622376384E-01	-4.39642172402E+01
1.15118453384E-03	 6.96622743669E-01	-4.52662185748E+01	 7.10421025272E-01	 4.41538203712E+01	 7.10421025272E-01	 4.41538203712E+01	 6.96622743669E-01	-4.52662185748E+01
1.20540339789E-03	 6.80179062990E-01	-4.65612391356E+01	 7.26147391817E-01	 4.28548767965E+01	 7.26147391817E-01	 4.28548767965E+01	 6.80179062990E-01	-4.65612391356E+01
1.26217587966E-03	 6.63513408191E-01	-4.78521369049E+01	 7.41453794535E-01	 4.15657565887E+01	 7.41453794535E-01	 4.15657565887E+01	 6.63513408191E-01	-4.78521369049E+01
1.32162225026E-03	 6.46636428302E-01	-4.91338301332E+01	 7.56278700124E-01	 4.02859903418E+01	 7.56278700124E-01	 4.02859903418E+01	 6.46636428302E-01	-4.91338301332E+01
1.38386844538E-03	 6.29503966495E-01	-5.04081119394E+01	 7.70643066797E-01	 3.90111511858E+01	 7.70643066797E-01	 3.90111511858E+01	 6.29503966495E-01	-5.04081119394E+01
1.44904633206E-03	 6.12173054792E-01	-5.16794638705E+01	 7.84593821610E-01	 3.77445540502E+01	 7.84593821610E-01	 3.77445540502E+01	 6.12173054792E-01	-5.16794638705E+01
1.51729398808E-03	 5.94770706977E-01	-5.29361611595E+01	 7.98003913313E-01	 3.64941929793E+01	 7.98003913313E-01	 3.64941929793E+01	 5.94770706977E-01	-5.29361611595E+01
1.58875599443E-03	 5.77368990625E-01	-5.41599948378E+01	 8.10696207203E-01	 3.52636535904E+01	 8.10696207203E-01	 3.52636535904E+01	 5.77368990625E-01	-5.41599948378E+01
1.66358374162E-03	 5.59941299881E-01	-5.53720806252E+01	 8.22901463232E-01	 3.40497670195E+01	 8.22901463232E-01	 3.40497670195E+01	 5.59941299881E-01	-5.53720806252E+01
1.74193575042E-03	 5.42508543213E-01	-5.65779514782E+01	 8.34677168921E-01	 3.28527435300E+01	 8.34677168921E-01	 3.28527435300E+01	 5.42508543213E-01	-5.65779514782E+01
1.82397800764E-03	 5.25106142442E-01	-5.77537005336E+01	 8.45804532569E-01	 3.16736231224E+01	 8.45804532569E-01	 3.16736231224E+01	 5.25106142442E-01	-5.77537005336E+01
1.90988431781E-03	 5.07973236660E-01	-5.88972209222E+01	 8.56285233577E-01	 3.05272173102E+01	 8.56285233577E-01	 3.05272173102E+01	 5.07973236660E-01	-5.88972209222E+01
1.99983667135E-03	 4.90954666260E-01	-6.00226345579E+01	 8.66266580438E-01	 2.94017187405E+01	 8.66266580438E-01	 2.94017187405E+01	 4.90954666260E-01	-6.00226345579E+01
2.09402563013E-03	 4.74153049543E-01	-6.11295981474E+01	 8.75757053746E-01	 2.83027049071E+01	 8.75757053746E-01	 2.83027049071E+01	 4.74153049543E-01	-6.11295981474E+01
2.19265073117E-03	 4.57488339081E-01	-6.22072677330E+01	 8.84683757211E-01	 2.72236992479E+01	 8.84683757211E-01	 2.72236992479E+01	 4.57488339081E-01	-6.22072677330E+01
2.29592090932E-03	 4.41286137448E-01	-6.32452941129E+01	 8.92986181696E-01	 2.61845757029E+01	 8.92986181696E-01	 2.61845757029E+01	 4.41286137448E-01	-6.32452941129E+01
2.40405493996E-03	 4.25348202853E-01	-6.42611853915E+01	 9.00827211423E-01	 2.51713849791E+01	 9.00827211423E-01	 2.51713849791E+01	 4.25348202853E-01	-6.42611853915E+01
2.51728190239E-03	 4.09671428299E-01	-6.52509023875E+01	 9.08194105303E-01	 2.41829399500E+01	 9.08194105303E-01	 2.41829399500E+01	 4.09671428299E-01	-6.52509023875E+01
2.63584166516E-03	 3.94244348155E-01	-6.62201958125E+01	 9.15145898311E-01	 2.32176713722E+01	 9.15145898311E-01	 2.32176713722E+01	 3.94244348155E-01	-6.62201958125E+01
2.75998539425E-03	 3.79364645756E-01	-6.71401575614E+01	 9.21502976334E-01	 2.22931840060E+01	 9.21502976334E-01	 2.22931840060E+01	 3.79364645756E-01	-6.71401575614E+01
2.88997608512E-03	 3.64842873689E-01	-6.80372569114E+01	 9.27472490451E-01	 2.13968180281E+01	 9.27472490451E-01	 2.13968180281E+01	 3.64842873689E-01	-6.80372569114E+01
3.02608911988E-03	 3.50676524142E-01	-6.89135815526E+01	 9.33083210172E-01	 2.05276797878E+01	 9.33083210172E-01	 2.05276797878E+01	 3.50676524142E-01	-6.89135815526E+01
3.16861285067E-03	 3.36829748785E-01	-6.97574678856E+01	 9.38281203077E-01	 1.96828646680E+01	 9.38281203077E-01	 1.96828646680E+01	 3.36829748785E-01	-6.97574678856E+01
3.31784921055E-03	 3.23505375533E-01	-7.05710276938E+01	 9.43098795998E-01	 1.88741297071E+01	 9.43098795998E-01	 1.88741297071E+01	 3.23505375533E-01	-7.05710276938E+01
3.47411435310E-03	 3.10595228243E-01	-7.13521928586E+01	 9.47546168805E-01	 1.80942315442E+01	 9.47546168805E-01	 1.80942315442E+01	 3.10595228243E-01	-7.13521928586E+01
3.63773932222E-03	 2.97987311697E-01	-7.21049266864E+01	 9.51666149174E-01	 1.73359046681E+01	 9.51666149174E-01	 1.73359046681E+01	 2.97987311697E-01	-7.21049266864E+01
3.80907075343E-03	 2.85785058247E-01	-7.28404778715E+01	 9.55531787481E-01	 1.66049806992E+01	 9.55531787481E-01	 1.66049806992E+01	 2.85785058247E-01	-7.28404778715E+01
3.98847160817E-03	 2.74066826809E-01	-7.35423411289E+01	 9.59073868456E-01	 1.59056530814E+01	 9.59073868456E-01	 1.59056530814E+01	 2.74066826809E-01	-7.35423411289E+01
4.17632194279E-03	 2.62776474191E-01	-7.42149071709E+01	 9.62333292228E-01	 1.52341508920E+01	 9.62333292228E-01	 1.52341508920E+01	 2.62776474191E-01	-7.42149071709E+01
4.37301971364E-03	 2.51840820300E-01	-7.48663513369E+01	 9.65363607276E-01	 1.45857876085E+01	 9.65363607276E-01	 1.45857876085E+01	 2.51840820300E-01	-7.48663513369E+01
4.57898162016E-03	 2.41283875772E-01	-7.54913039031E+01	 9.68153750945E-01	 1.39616789048E+01	 9.68153750945E-01	 1.39616789048E+01	 2.41283875772E-01	-7.54913039031E+01
4.79464398762E-03	 2.31120274856E-01	-7.60919342527E+01	 9.70726673311E-01	 1.33624187760E+01	 9.70726673311E-01	 1.33624187760E+01	 2.31120274856E-01	-7.60919342527E+01
5.02046369149E-03	 2.21396300383E-01	-7.66668049174E+01	 9.73089081363E-01	 1.27904741192E+01	 9.73089081363E-01	 1.27904741192E+01	 2.21396300383E-01	-7.66668049174E+01
5.25691912531E-03	 2.12008550353E-01	-7.72198864130E+01	 9.75269599388E-01	 1.22395312184E+01	 9.75269599388E-01	 1.22395312184E+01	 2.12008550353E-01	-7.72198864130E+01
5.50451121415E-03	 2.02937179601E-01	-7.77468496748E+01	 9.77263635863E-01	 1.17082330584E+01	 9.77263635863E-01	 1.17082330584E+01	 2.02937179601E-01	-7.77468496748E+01
5.76376447582E-03	 1.94260477147E-01	-7.82646927362E+01	 9.79140230700E-01	 1.12010326719E+01	 9.79140230700E-01	 1.12010326719E+01	 1.94260477147E-01	-7.82646927362E+01
6.03522813203E-03	 1.85941857110E-01	-7.87452927052E+01	 9.80812670613E-01	 1.07155696438E+01	 9.80812670613E-01	 1.07155696438E+01	 1.85941857110E-01	-7.87452927052E+01
6.31947727192E-03	 1.77935187766E-01	-7.92036828279E+01	 9.82344105532E-01	 1.02490407601E+01	 9.82344105532E-01	 1.02490407601E+01	 1.77935187766E-01	-7.92036828279E+01
6.61711407037E-03	 1.70232806903E-01	-7.96603892631E+01	 9.83804672452E-01	 9.80091773578E+00	 9.83804672452E-01	 9.80091773578E+00	 1.70232806903E-01	-7.96603892631E+01
6.92876906367E-03	 1.62843449406E-01	-8.00920502909E+01	 9.85128630361E-01	 9.37156452142E+00	 9.85128630361E-01	 9.37156452142E+00	 1.62843449406E-01	-8.00920502909E+01
7.25510248534E-03	 1.55802494853E-01	-8.04974900277E+01	 9.86322105891E-01	 8.96294055042E+00	 9.86322105891E-01	 8.96294055042E+00	 1.55802494853E-01	-8.04974900277E+01
7.59680566477E-03	 1.49035440036E-01	-8.08880430362E+01	 9.87424846809E-01	 8.57064765350E+00	 9.87424846809E-01	 8.57064765350E+00	 1.49035440036E-01	-8.08880430362E+01
7.95460249181E-03	 1.42524791787E-01	-8.12687880746E+01	 9.88454852045E-01	 8.19360834472E+00	 9.88454852045E-01	 8.19360834472E+00	 1.42524791787E-01	-8.12687880746E+01
8.32925095033E-03	 1.36269903906E-01	-8.16303816317E+01	 9.89393257642E-01	 7.83171136568E+00	 9.89393257642E-01	 7.83171136568E+00	 1.36269903906E-01	-8.16303816317E+01
8.72154472395E-03	 1.30338936864E-01	-8.19725540325E+01	 9.90245040006E-01	 7.48884582211E+00	 9.90245040006E-01	 7.48884582211E+00	 1.30338936864E-01	-8.19725540325E+01
9.13231487747E-03	 1.24632914202E-01	-8.23056801241E+01	 9.91039693745E-01	 7.15924370150E+00	 9.91039693745E-01	 7.15924370150E+00	 1.24632914202E-01	-8.23056801241E+01
9.56243161745E-03	 1.19146564514E-01	-8.26179816129E+01	 9.91755495210E-01	 6.84254619732E+00	 9.91755495210E-01	 6.84254619732E+00	 1.19146564514E-01	-8.26179816129E+01
1.00128061357E-02	 1.13869248911E-01	-8.29280514552E+01	 9.92435407544E-01	 6.53812434015E+00	 9.92435407544E-01	 6.53812434015E+00	 1.13869248911E-01	-8.29280514552E+01
1.04843925397E-02	 1.08884028535E-01	-8.32161712068E+01	 9.93041872853E-01	 6.25071704553E+00	 9.93041872853E-01	 6.25071704553E+00	 1.08884028535E-01	-8.32161712068E+01
1.09781898737E-02	 1.04093184591E-01	-8.34827953060E+01	 9.93582363991E-01	 5.97465471951E+00	 9.93582363991E-01	 5.97465471951E+00	 1.04093184591E-01	-8.34827953060E+01
1.14952442353E-02	 9.94944891166E-02	-8.37545928136E+01	 9.94108495758E-01	 5.70981135582E+00	 9.94108495758E-01	 5.70981135582E+00	 9.94944891166E-02	-8.37545928136E+01
1.20366509917E-02	 9.50810127254E-02	-8.40099997918E+01	 9.94583361023E-01	 5.45574469883E+00	 9.94583361023E-01	 5.45574469883E+00	 9.50810127254E-02	-8.40099997918E+01
1.26035570997E-02	 9.08819103948E-02	-8.42498267513E+01	 9.95011763707E-01	 5.21411592135E+00	 9.95011763707E-01	 5.21411592135E+00	 9.08819103948E-02	-8.42498267513E+01
1.31971635363E-02	 8.68675226077E-02	-8.44740904315E+01	 9.95397407814E-01	 4.98319921097E+00	 9.95397407814E-01	 4.98319921097E+00	 8.68675226077E-02	-8.44740904315E+01
1.38187278421E-02	 8.30241027564E-02	-8.46962914874E+01	 9.95763189587E-01	 4.76219944140E+00	 9.95763189587E-01	 4.76219944140E+00	 8.30241027564E-02	-8.46962914874E+01
1.44695667859E-02	 7.93270675035E-02	-8.49039867827E+01	 9.96092531716E-01	 4.54967933586E+00	 9.96092531716E-01	 4.54967933586E+00	 7.93270675035E-02	-8.49039867827E+01
1.51510591543E-02	 7.58154807640E-02	-8.51005131400E+01	 9.96392237013E-01	 4.34787743314E+00	 9.96392237013E-01	 4.34787743314E+00	 7.58154807640E-02	-8.51005131400E+01
1.58646486722E-02	 7.24514533492E-02	-8.52931900964E+01	 9.96673928900E-01	 4.15460952683E+00	 9.96673928900E-01	 4.15460952683E+00	 7.24514533492E-02	-8.52931900964E+01
1.66118470616E-02	 6.92287834059E-02	-8.54837389098E+01	 9.96940416953E-01	 3.96951127016E+00	 9.96940416953E-01	 3.96951127016E+00	 6.92287834059E-02	-8.54837389098E+01
1.73942372440E-02	 6.61433807347E-02	-8.56574602057E+01	 9.97175167920E-01	 3.79233020801E+00	 9.97175167920E-01	 3.79233020801E+00	 6.61433807347E-02	-8.56574602057E+01
1.82134766941E-02	 6.32060160652E-02	-8.58202913421E+01	 9.97387317146E-01	 3.62368271159E+00	 9.97387317146E-01	 3.62368271159E+00	 6.32060160652E-02	-8.58202913421E+01
1.90713009505E-02	 6.03993047811E-02	-8.59840920001E+01	 9.97591165578E-01	 3.46257113799E+00	 9.97591165578E-01	 3.46257113799E+00	 6.03993047811E-02	-8.59840920001E+01
1.99695272931E-02	 5.77138842293E-02	-8.61325293001E+01	 9.97770225086E-01	 3.30844282960E+00	 9.97770225086E-01	 3.30844282960E+00	 5.77138842293E-02	-8.61325293001E+01
2.09100585925E-02	 5.51358288108E-02	-8.62818852651E+01	 9.97942425374E-01	 3.16050321729E+00	 9.97942425374E-01	 3.16050321729E+00	 5.51358288108E-02	-8.62818852651E+01
2.18948873413E-02	 5.26761623113E-02	-8.64144416028E+01	 9.98091254903E-01	 3.01937173273E+00	 9.98091254903E-01	 3.01937173273E+00	 5.26761623113E-02	-8.64144416028E+01
2.29260998752E-02	 5.03407154695E-02	-8.65381099689E+01	 9.98225714684E-01	 2.88538396471E+00	 9.98225714684E-01	 2.88538396471E+00	 5.03407154695E-02	-8.65381099689E+01
2.40058807929E-02	 4.80946190829E-02	-8.66633308652E+01	 9.98355945976E-01	 2.75654071785E+00	 9.98355945976E-01	 2.75654071785E+00	 4.80946190829E-02	-8.66633308652E+01
2.51365175838E-02	 4.59449807248E-02	-8.67833807966E+01	 9.98476285899E-01	 2.63324392978E+00	 9.98476285899E-01	 2.63324392978E+00	 4.59449807248E-02	-8.67833807966E+01
2.63204054745E-02	 4.38925960476E-02	-8.68979234512E+01	 9.98587033811E-01	 2.51553681010E+00	 9.98587033811E-01	 2.51553681010E+00	 4.38925960476E-02	-8.68979234512E+01
2.75600525026E-02	 4.19438296285E-02	-8.70069453119E+01	 9.98688689641E-01	 2.40378241490E+00	 9.98688689641E-01	 2.40378241490E+00	 4.19438296285E-02	-8.70069453119E+01
2.88580848301E-02	 4.00757882841E-02	-8.71063488981E+01	 9.98779172328E-01	 2.29666386975E+00	 9.98779172328E-01	 2.29666386975E+00	 4.00757882841E-02	-8.71063488981E+01
3.02172523068E-02	 3.82826176192E-02	-8.72013901931E+01	 9.98862963682E-01	 2.19384626517E+00	 9.98862963682E-01	 2.19384626517E+00	 3.82826176192E-02	-8.72013901931E+01
3.16404342960E-02	 3.65674346260E-02	-8.72880249767E+01	 9.98937828274E-01	 2.09550553295E+00	 9.98937828274E-01	 2.09550553295E+00	 3.65674346260E-02	-8.72880249767E+01
3.31306457740E-02	 3.49465333887E-02	-8.73846455822E+01	 9.99015510855E-01	 2.00258206797E+00	 9.99015510855E-01	 2.00258206797E+00	 3.49465333887E-02	-8.73846455822E+01
3.46910437174E-02	 3.33898511641E-02	-8.74621919370E+01	 9.99078559858E-01	 1.91333951881E+00	 9.99078559858E-01	 1.91333951881E+00	 3.33898511641E-02	-8.74621919370E+01
3.63249337913E-02	 3.18957461154E-02	-8.75385871769E+01	 9.99138486104E-01	 1.82768980213E+00	 9.99138486104E-01	 1.82768980213E+00	 3.18957461154E-02	-8.75385871769E+01
3.80357773520E-02	 3.04636005601E-02	-8.76131320034E+01	 9.99194984332E-01	 1.74559645054E+00	 9.99194984332E-01	 1.74559645054E+00	 3.04636005601E-02	-8.76131320034E+01
3.98271987798E-02	 2.91104697899E-02	-8.76894916750E+01	 9.99249838339E-01	 1.66803781626E+00	 9.99249838339E-01	 1.66803781626E+00	 2.91104697899E-02	-8.76894916750E+01
4.17029931574E-02	 2.78130409263E-02	-8.77527809127E+01	 9.99295948813E-01	 1.59367167883E+00	 9.99295948813E-01	 1.59367167883E+00	 2.78130409263E-02	-8.77527809127E+01
4.36671343094E-02	 2.65711068773E-02	-8.78128058951E+01	 9.99338721062E-01	 1.52248899543E+00	 9.99338721062E-01	 1.52248899543E+00	 2.65711068773E-02	-8.78128058951E+01
4.57237832210E-02	 2.53791313377E-02	-8.78745242061E+01	 9.99380596010E-01	 1.45417342027E+00	 9.99380596010E-01	 1.45417342027E+00	 2.53791313377E-02	-8.78745242061E+01
4.78772968527E-02	 2.42493106084E-02	-8.79274265876E+01	 9.99416859901E-01	 1.38942056808E+00	 9.99416859901E-01	 1.38942056808E+00	 2.42493106084E-02	-8.79274265876E+01
5.01322373708E-02	 2.31675208172E-02	-8.79832429605E+01	 9.99452911002E-01	 1.32742384277E+00	 9.99452911002E-01	 1.32742384277E+00	 2.31675208172E-02	-8.79832429605E+01
5.24933818117E-02	 2.21298950866E-02	-8.80314363030E+01	 9.99484545743E-01	 1.26795829051E+00	 9.99484545743E-01	 1.26795829051E+00	 2.21298950866E-02	-8.80314363030E+01
5.49657322024E-02	 2.11368440976E-02	-8.80820873491E+01	 9.99515865615E-01	 1.21104997069E+00	 9.99515865615E-01	 1.21104997069E+00	 2.11368440976E-02	-8.80820873491E+01
5.75545261569E-02	 2.01944060295E-02	-8.81246075525E+01	 9.99542921866E-01	 1.15704193694E+00	 9.99542921866E-01	 1.15704193694E+00	 2.01944060295E-02	-8.81246075525E+01
6.02652479720E-02	 1.92938371509E-02	-8.81659363504E+01	 9.99568534065E-01	 1.10543463218E+00	 9.99568534065E-01	 1.10543463218E+00	 1.92938371509E-02	-8.81659363504E+01
6.31036402460E-02	 1.84318573387E-02	-8.82079358775E+01	 9.99593377072E-01	 1.05604029001E+00	 9.99593377072E-01	 1.05604029001E+00	 1.84318573387E-02	-8.82079358775E+01
6.60757160435E-02	 1.76052016191E-02	-8.82417000323E+01	 9.99614711531E-01	 1.00866951798E+00	 9.99614711531E-01	 1.00866951798E+00	 1.76052016191E-02	-8.82417000323E+01
6.91877716349E-02	 1.68186957793E-02	-8.82760800180E+01	 9.99635401888E-01	 9.63600864654E-01	 9.99635401888E-01	 9.63600864654E-01	 1.68186957793E-02	-8.82760800180E+01
7.24463998338E-02	 1.60692780163E-02	-8.83054265443E+01	 9.99653857087E-01	 9.20657438653E-01	 9.99653857087E-01	 9.20657438653E-01	 1.60692780163E-02	-8.83054265443E+01
7.58585039649E-02	 1.53509393419E-02	-8.83249127894E+01	 9.99669038038E-01	 8.79493781257E-01	 9.99669038038E-01	 8.79493781257E-01	 1.53509393419E-02	-8.83249127894E+01
7.94313124874E-02	 1.46612245823E-02	-8.83557990006E+01	 9.99686755363E-01	 8.39973629195E-01	 9.99686755363E-01	 8.39973629195E-01	 1.46612245823E-02	-8.83557990006E+01
8.31723943092E-02	 1.40054691850E-02	-8.83752714161E+01	 9.99700933912E-01	 8.02397854931E-01	 9.99700933912E-01	 8.02397854931E-01	 1.40054691850E-02	-8.83752714161E+01
8.70896748209E-02	 1.33813750004E-02	-8.83956848423E+01	 9.99714852619E-01	 7.66637247315E-01	 9.99714852619E-01	 7.66637247315E-01	 1.33813750004E-02	-8.83956848423E+01
9.11914526857E-02	 1.27843756328E-02	-8.84118019232E+01	 9.99727354582E-01	 7.32429013470E-01	 9.99727354582E-01	 7.32429013470E-01	 1.27843756328E-02	-8.84118019232E+01
9.54864174202E-02	 1.22108489084E-02	-8.84332463728E+01	 9.99740654619E-01	 6.99567355598E-01	 9.99740654619E-01	 6.99567355598E-01	 1.22108489084E-02	-8.84332463728E+01
9.99836678023E-02	 1.16646393408E-02	-8.84544789493E+01	 9.99753392645E-01	 6.68271420262E-01	 9.99753392645E-01	 6.68271420262E-01	 1.16646393408E-02	-8.84544789493E+01
1.04692731147E-01	 1.11437862408E-02	-8.84622577050E+01	 9.99763015452E-01	 6.38426480875E-01	 9.99763015452E-01	 6.38426480875E-01	 1.11437862408E-02	-8.84622577050E+01
1.09623583491E-01	 1.06464359979E-02	-8.84672494028E+01	 9.99771872641E-01	 6.09928250564E-01	 9.99771872641E-01	 6.09928250564E-01	 1.06464359979E-02	-8.84672494028E+01
1.14786670725E-01	 1.01697693620E-02	-8.84772910423E+01	 9.99781445348E-01	 5.82616472043E-01	 9.99781445348E-01	 5.82616472043E-01	 1.01697693620E-02	-8.84772910423E+01
1.20192930722E-01	 9.71161819839E-03	-8.84848585172E+01	 9.99790349671E-01	 5.56365573854E-01	 9.99790349671E-01	 5.56365573854E-01	 9.71161819839E-03	-8.84848585172E+01
1.25853816513E-01	 9.27855577802E-03	-8.84920460315E+01	 9.99798853661E-01	 5.31552518746E-01	 9.99798853661E-01	 5.31552518746E-01	 9.27855577802E-03	-8.84920460315E+01
1.31781320547E-01	 8.86377038853E-03	-8.84917692425E+01	 9.99805965053E-01	 5.07785863247E-01	 9.99805965053E-01	 5.07785863247E-01	 8.86377038853E-03	-8.84917692425E+01
1.37988000096E-01	 8.46579786492E-03	-8.84862507355E+01	 9.99812177641E-01	 4.84982091626E-01	 9.99812177641E-01	 4.84982091626E-01	 8.46579786492E-03	-8.84862507355E+01
1.44487003859E-01	 8.08600786057E-03	-8.84962829450E+01	 9.99820484240E-01	 4.63222777611E-01	 9.99820484240E-01	 4.63222777611E-01	 8.08600786057E-03	-8.84962829450E+01
1.51292099818E-01	 7.72549758197E-03	-8.84760268800E+01	 9.99824364983E-01	 4.42563967888E-01	 9.99824364983E-01	 4.42563967888E-01	 7.72549758197E-03	-8.84760268800E+01
1.58417704402E-01	 7.38126578451E-03	-8.84736197338E+01	 9.99830610867E-01	 4.22840774628E-01	 9.99830610867E-01	 4.22840774628E-01	 7.38126578451E-03	-8.84736197338E+01
1.65878913032E-01	 7.05010324569E-03	-8.84646474293E+01	 9.99835939812E-01	 4.03865741477E-01	 9.99835939812E-01	 4.03865741477E-01	 7.05010324569E-03	-8.84646474293E+01
1.73691532095E-01	 6.73248420319E-03	-8.84444293018E+01	 9.99839887004E-01	 3.85665432965E-01	 9.99839887004E-01	 3.85665432965E-01	 6.73248420319E-03	-8.84444293018E+01
1.81872112435E-01	 6.43081347871E-03	-8.84354436899E+01	 9.99845083474E-01	 3.68380714382E-01	 9.99845083474E-01	 3.68380714382E-01	 6.43081347871E-03	-8.84354436899E+01
1.90437984412E-01	 6.14306067788E-03	-8.84240963345E+01	 9.99849915549E-01	 3.51893349400E-01	 9.99849915549E-01	 3.51893349400E-01	 6.14306067788E-03	-8.84240963345E+01
1.99407294617E-01	 5.86764581311E-03	-8.84129577961E+01	 9.99854696282E-01	 3.36113145156E-01	 9.99854696282E-01	 3.36113145156E-01	 5.86764581311E-03	-8.84129577961E+01
2.08799044314E-01	 5.60479062047E-03	-8.83982074462E+01	 9.99859026681E-01	 3.21052302490E-01	 9.99859026681E-01	 3.21052302490E-01	 5.60479062047E-03	-8.83982074462E+01
2.18633129697E-01	 5.35125000648E-03	-8.83854727139E+01	 9.99863536688E-01	 3.06525611220E-01	 9.99863536688E-01	 3.06525611220E-01	 5.35125000648E-03	-8.83854727139E+01
2.28930384036E-01	 5.11270436645E-03	-8.83643177267E+01	 9.99867123175E-01	 2.92857208940E-01	 9.99867123175E-01	 2.92857208940E-01	 5.11270436645E-03	-8.83643177267E+01
2.39712621813E-01	 4.88201205676E-03	-8.83391896482E+01	 9.99870415467E-01	 2.79638528372E-01	 9.99870415467E-01	 2.79638528372E-01	 4.88201205676E-03	-8.83391896482E+01
2.51002684936E-01	 4.66105651363E-03	-8.83071532867E+01	 9.99873160310E-01	 2.66977139375E-01	 9.99873160310E-01	 2.66977139375E-01	 4.66105651363E-03	-8.83071532867E+01
2.62824491128E-01	 4.45201218985E-03	-8.82890911463E+01	 9.99876980892E-01	 2.55000003470E-01	 9.99876980892E-01	 2.55000003470E-01	 4.45201218985E-03	-8.82890911463E+01
2.75203084598E-01	 4.25169272850E-03	-8.82596369528E+01	 9.99879905648E-01	 2.43521656467E-01	 9.99879905648E-01	 2.43521656467E-01	 4.25169272850E-03	-8.82596369528E+01
2.88164689095E-01	 4.06087246621E-03	-8.82171750586E+01	 9.99881899980E-01	 2.32586331913E-01	 9.99881899980E-01	 2.32586331913E-01	 4.06087246621E-03	-8.82171750586E+01
3.01736763461E-01	 3.87673146469E-03	-8.81861786701E+01	 9.99884802100E-01	 2.22035192410E-01	 9.99884802100E-01	 2.22035192410E-01	 3.87673146469E-03	-8.81861786701E+01
3.15948059804E-01	 3.70316211678E-03	-8.81340606142E+01	 9.99886271467E-01	 2.12087658564E-01	 9.99886271467E-01	 2.12087658564E-01	 3.70316211678E-03	-8.81340606142E+01
3.30828684411E-01	 3.53374019127E-03	-8.81128999213E+01	 9.99889870983E-01	 2.02381300051E-01	 9.99889870983E-01	 2.02381300051E-01	 3.53374019127E-03	-8.81128999213E+01
3.46410161522E-01	 3.37411894901E-03	-8.80544758175E+01	 9.99891137512E-01	 1.93232737880E-01	 9.99891137512E-01	 1.93232737880E-01	 3.37411894901E-03	-8.80544758175E+01
3.62725500115E-01	 3.21938284951E-03	-8.79947964831E+01	 9.99892529396E-01	 1.84364230114E-01	 9.99892529396E-01	 1.84364230114E-01	 3.21938284951E-03	-8.79947964831E+01
3.79809263839E-01	 3.07397613250E-03	-8.79824252933E+01	 9.99896496767E-01	 1.76035171034E-01	 9.99896496767E-01	 1.76035171034E-01	 3.07397613250E-03	-8.79824252933E+01
3.97697644229E-01	 2.93287873360E-03	-8.79218492536E+01	 9.99897941812E-01	 1.67948432453E-01	 9.99897941812E-01	 1.67948432453E-01	 2.93287873360E-03	-8.79218492536E+01
4.16428537385E-01	 2.80047455497E-03	-8.78537856386E+01	 9.99899039167E-01	 1.60359214474E-01	 9.99899039167E-01	 1.60359214474E-01	 2.80047455497E-03	-8.78537856386E+01
4.36041624245E-01	 2.67175843410E-03	-8.77743277446E+01	 9.99899804945E-01	 1.52980510302E-01	 9.99899804945E-01	 1.52980510302E-01	 2.67175843410E-03	-8.77743277446E+01
4.56578454658E-01	 2.54966998370E-03	-8.77421206011E+01	 9.99902795747E-01	 1.45986261045E-01	 9.99902795747E-01	 1.45986261045E-01	 2.54966998370E-03	-8.77421206011E+01
4.78082535397E-01	 2.43161797871E-03	-8.76845388116E+01	 9.99904711018E-01	 1.39221098901E-01	 9.99904711018E-01	 1.39221098901E-01	 2.43161797871E-03	-8.76845388116E+01
5.00599422333E-01	 2.32041649811E-03	-8.76275881992E+01	 9.99906635173E-01	 1.32848639985E-01	 9.99906635173E-01	 1.32848639985E-01	 2.32041649811E-03	-8.76275881992E+01
5.24176816943E-01	 2.21242163300E-03	-8.75620931127E+01	 9.99908334167E-01	 1.26659403722E-01	 9.99908334167E-01	 1.26659403722E-01	 2.21242163300E-03	-8.75620931127E+01
5.48864667362E-01	 2.10941934620E-03	-8.74212105570E+01	 9.99907311062E-01	 1.20749710870E-01	 9.99907311062E-01	 1.20749710870E-01	 2.10941934620E-03	-8.74212105570E+01
5.74715274199E-01	 2.00973110556E-03	-8.74243535603E+01	 9.99911701568E-01	 1.15043017604E-01	 9.99911701568E-01	 1.15043017604E-01	 2.00973110556E-03	-8.74243535603E+01
6.01783401336E-01	 1.91562812512E-03	-8.73346308013E+01	 9.99912749145E-01	 1.09648301074E-01	 9.99912749145E-01	 1.09648301074E-01	 1.91562812512E-03	-8.73346308013E+01
6.30126391938E-01	 1.82692031686E-03	-8.72376549693E+01	 9.99913619695E-01	 1.04562284382E-01	 9.99913619695E-01	 1.04562284382E-01	 1.82692031686E-03	-8.72376549693E+01
6.59804289942E-01	 1.74070516502E-03	-8.71409172004E+01	 9.99914685533E-01	 9.96194615855E-02	 9.99914685533E-01	 9.96194615855E-02	 1.74070516502E-03	-8.71409172004E+01
6.90879967251E-01	 1.65740861807E-03	-8.70818320608E+01	 9.99916992011E-01	 9.48472938679E-02	 9.99916992011E-01	 9.48472938679E-02	 1.65740861807E-03	-8.70818320608E+01
7.23419256928E-01	 1.57903216310E-03	-8.69289944996E+01	 9.99916648923E-01	 9.03495209831E-02	 9.99916648923E-01	 9.03495209831E-02	 1.57903216310E-03	-8.69289944996E+01
7.57491092668E-01	 1.50525568212E-03	-8.67630007772E+01	 9.99916133245E-01	 8.61144494167E-02	 9.99916133245E-01	 8.61144494167E-02	 1.50525568212E-03	-8.67630007772E+01
7.93167654822E-01	 1.43214858141E-03	-8.66208137066E+01	 9.99916605852E-01	 8.19202585464E-02	 9.99916605852E-01	 8.19202585464E-02	 1.43214858141E-03	-8.66208137066E+01
8.30524523318E-01	 1.36067897077E-03	-8.65451120917E+01	 9.99918924337E-01	 7.78258059495E-02	 9.99918924337E-01	 7.78258059495E-02	 1.36067897077E-03	-8.65451120917E+01
8.69640837772E-01	 1.29536081837E-03	-8.63991278825E+01	 9.99919479681E-01	 7.40781686639E-02	 9.99919479681E-01	 7.40781686639E-02	 1.29536081837E-03	-8.63991278825E+01
9.10599465141E-01	 1.22992366923E-03	-8.62500027942E+01	 9.99920312384E-01	 7.03241767462E-02	 9.99920312384E-01	 7.03241767462E-02	 1.22992366923E-03	-8.62500027942E+01
9.53487175281E-01	 1.16720256921E-03	-8.60745577453E+01	 9.99920773331E-01	 6.67241904288E-02	 9.99920773331E-01	 6.67241904288E-02	 1.16720256921E-03	-8.60745577453E+01
9.98394824759E-01	 1.10480852984E-03	-8.59191880808E+01	 9.99921985324E-01	 6.31453164611E-02	 9.99921985324E-01	 6.31453164611E-02	 1.10480852984E-03	-8.59191880808E+01
1.04541754934E+00	 1.04864519574E-03	-8.57457709545E+01	 9.99922756145E-01	 5.99220376625E-02	 9.99922756145E-01	 5.99220376625E-02	 1.04864519574E-03	-8.57457709545E+01
1.09465496551E+00	 9.93710477701E-04	-8.54789014446E+01	 9.99922160285E-01	 5.67626824077E-02	 9.99922160285E-01	 5.67626824077E-02	 9.93710477701E-04	-8.54789014446E+01
1.14621138154E+00	 9.43592581716E-04	-8.54136656925E+01	 9.99924991595E-01	 5.38948093385E-02	 9.99924991595E-01	 5.38948093385E-02	 9.43592581716E-04	-8.54136656925E+01
1.20019601844E+00	 8.88357055916E-04	-8.50799039512E+01	 9.99924200549E-01	 5.07154116337E-02	 9.99924200549E-01	 5.07154116337E-02	 8.88357055916E-04	-8.50799039512E+01
1.25672324135E+00	 8.40286460706E-04	-8.48661865188E+01	 9.99925159642E-01	 4.79553258852E-02	 9.99925159642E-01	 4.79553258852E-02	 8.40286460706E-04	-8.48661865188E+01
1.31591280182E+00	 7.96451119909E-04	-8.45317467151E+01	 9.99924417135E-01	 4.54290560313E-02	 9.99924417135E-01	 4.54290560313E-02	 7.96451119909E-04	-8.45317467151E+01
1.37789009148E+00	 7.51442487605E-04	-8.42593929270E+01	 9.99925116534E-01	 4.28417739493E-02	 9.99925116534E-01	 4.28417739493E-02	 7.51442487605E-04	-8.42593929270E+01
1.44278640771E+00	 7.05245778606E-04	-8.38479459293E+01	 9.99924666493E-01	 4.01779289118E-02	 9.99924666493E-01	 4.01779289118E-02	 7.05245778606E-04	-8.38479459293E+01
1.51073923177E+00	 6.59914775937E-04	-8.33426113645E+01	 9.99923709544E-01	 3.75582499007E-02	 9.99923709544E-01	 3.75582499007E-02	 6.59914775937E-04	-8.33426113645E+01
1.58189252007E+00	 6.20386050363E-04	-8.29659868611E+01	 9.99924217999E-01	 3.52806496226E-02	 9.99924217999E-01	 3.52806496226E-02	 6.20386050363E-04	-8.29659868611E+01
1.65639700911E+00	 5.81159911767E-04	-8.24168197607E+01	 9.99923472943E-01	 3.30093244489E-02	 9.99923472943E-01	 3.30093244489E-02	 5.81159911767E-04	-8.24168197607E+01
1.73441053484E+00	 5.40756343230E-04	-8.19661104153E+01	 9.99924567903E-01	 3.06812912049E-02	 9.99924567903E-01	 3.06812912049E-02	 5.40756343230E-04	-8.19661104153E+01
1.81609836701E+00	 5.03122692554E-04	-8.11943365369E+01	 9.99923103818E-01	 2.84892245130E-02	 9.99923103818E-01	 2.84892245130E-02	 5.03122692554E-04	-8.11943365369E+01
1.90163355930E+00	 4.68270349548E-04	-8.06541052423E+01	 9.99924062341E-01	 2.64757845973E-02	 9.99924062341E-01	 2.64757845973E-02	 4.68270349548E-04	-8.06541052423E+01
1.99119731593E+00	 4.33429573902E-04	-7.99198484058E+01	 9.99924229761E-01	 2.44522028334E-02	 9.99924229761E-01	 2.44522028334E-02	 4.33429573902E-04	-7.99198484058E+01
2.08497937553E+00	 3.98667229668E-04	-7.90597628672E+01	 9.99924415552E-01	 2.24285084789E-02	 9.99924415552E-01	 2.24285084789E-02	 3.98667229668E-04	-7.90597628672E+01
2.18317841312E+00	 3.63715240427E-04	-7.84537834699E+01	 9.99927262872E-01	 2.04191198608E-02	 9.99927262872E-01	 2.04191198608E-02	 3.63715240427E-04	-7.84537834699E+01
2.28600246096E+00	 3.31208482226E-04	-7.71605596941E+01	 9.99926451095E-01	 1.85037240264E-02	 9.99926451095E-01	 1.85037240264E-02	 3.31208482226E-04	-7.71605596941E+01
2.39366934929E+00	 2.99160065388E-04	-7.57176336663E+01	 9.99926239009E-01	 1.66120476663E-02	 9.99926239009E-01	 1.66120476663E-02	 2.99160065388E-04	-7.57176336663E+01
2.50640716778E+00	 2.71050065553E-04	-7.40564102325E+01	 9.99925579001E-01	 1.49337367816E-02	 9.99925579001E-01	 1.49337367816E-02	 2.71050065553E-04	-7.40564102325E+01
2.62445474876E+00	 2.42017174597E-04	-7.19676026591E+01	 9.99925108925E-01	 1.31864474318E-02	 9.99925108925E-01	 1.31864474318E-02	 2.42017174597E-04	-7.19676026591E+01
2.74806217315E+00	 2.11171961795E-04	-6.89333468532E+01	 9.99924112862E-01	 1.12914395081E-02	 9.99924112862E-01	 1.12914395081E-02	 2.11171961795E-04	-6.89333468532E+01
2.87749130027E+00	 1.83342603158E-04	-6.51526691824E+01	 9.99922972942E-01	 9.53307334697E-03	 9.99922972942E-01	 9.53307334697E-03	 1.83342603158E-04	-6.51526691824E+01
3.01301632257E+00	 1.54101405073E-04	-6.07576840084E+01	 9.99924729853E-01	 7.70473993175E-03	 9.99924729853E-01	 7.70473993175E-03	 1.54101405073E-04	-6.07576840084E+01
3.15492434650E+00	 1.29058597790E-04	-5.45389845704E+01	 9.99925132323E-01	 6.02335901364E-03	 9.99925132323E-01	 6.02335901364E-03	 1.29058597790E-04	-5.45389845704E+01
3.30351600075E+00	 1.05155227331E-04	-4.49364181303E+01	 9.99925564316E-01	 4.25586998871E-03	 9.99925564316E-01	 4.25586998871E-03	 1.05155227331E-04	-4.49364181303E+01
3.45910607312E+00	 8.75308575048E-05	-3.06657913506E+01	 9.99924710722E-01	 2.55806613054E-03	 9.99924710722E-01	 2.55806613054E-03	 8.75308575048E-05	-3.06657913506E+01
3.62202417738E+00	 7.79353064305E-05	-1.16249525347E+01	 9.99923663458E-01	 8.99859707903E-04	 9.99923663458E-01	 8.99859707903E-04	 7.79353064305E-05	-1.16249525347E+01
3.79261545157E+00	 7.94083167119E-05	 1.06645703984E+01	 9.99921963378E-01	-8.42039861901E-04	 9.99921963378E-01	-8.42039861901E-04	 7.94083167119E-05	 1.06645703984E+01
3.97124128915E+00	 9.01598884856E-05	 2.88562274382E+01	 9.99921035897E-01	-2.49327210248E-03	 9.99921035897E-01	-2.49327210248E-03	 9.01598884856E-05	 2.88562274382E+01
4.15828010459E+00	 1.07675173961E-04	 4.23272725230E+01	 9.99920397225E-01	-4.15454055406E-03	 9.99920397225E-01	-4.15454055406E-03	 1.07675173961E-04	 4.23272725230E+01
4.35412813508E+00	 1.30015880167E-04	 4.99824744664E+01	 9.99916401900E-01	-5.70555381612E-03	 9.99916401900E-01	-5.70555381612E-03	 1.30015880167E-04	 4.99824744664E+01
4.55920027987E+00	 1.56597542608E-04	 5.73883075752E+01	 9.99915611599E-01	-7.55845280167E-03	 9.99915611599E-01	-7.55845280167E-03	 1.56597542608E-04	 5.73883075752E+01
4.77393097933E+00	 1.85650060321E-04	 6.19714459693E+01	 9.99912774325E-01	-9.39021182150E-03	 9.99912774325E-01	-9.39021182150E-03	 1.85650060321E-04	 6.19714459693E+01
4.99877513519E+00	 2.13689290163E-04	 6.55289636676E+01	 9.99911501718E-01	-1.11446573326E-02	 9.99911501718E-01	-1.11446573326E-02	 2.13689290163E-04	 6.55289636676E+01
5.23420907432E+00	 2.43938582873E-04	 6.86763836305E+01	 9.99911321159E-01	-1.30209843909E-02	 9.99911321159E-01	-1.30209843909E-02	 2.43938582873E-04	 6.86763836305E+01
5.48073155779E+00	 2.75387667685E-04	 7.08620109306E+01	 9.99909749553E-01	-1.49078437546E-02	 9.99909749553E-01	-1.49078437546E-02	 2.75387667685E-04	 7.08620109306E+01
5.73886483746E+00	 3.08206954209E-04	 7.19061286575E+01	 9.99904321619E-01	-1.67873102530E-02	 9.99904321619E-01	-1.67873102530E-02	 3.08206954209E-04	 7.19061286575E+01
6.00915576239E+00	 3.41524078541E-04	 7.33708945226E+01	 9.99902317846E-01	-1.87513388757E-02	 9.99902317846E-01	-1.87513388757E-02	 3.41524078541E-04	 7.33708945226E+01
6.29217693733E+00	 3.76782962309E-04	 7.40429793321E+01	 9.99896481882E-01	-2.07583952996E-02	 9.99896481882E-01	-2.07583952996E-02	 3.76782962309E-04	 7.40429793321E+01
6.58852793573E+00	 4.12800039888E-04	 7.44585167934E+01	 9.99889475106E-01	-2.27894356216E-02	 9.99889475106E-01	-2.27894356216E-02	 4.12800039888E-04	 7.44585167934E+01
6.89883656995E+00	 4.49111977147E-04	 7.47312536983E+01	 9.99881821637E-01	-2.48268393943E-02	 9.99881821637E-01	-2.48268393943E-02	 4.49111977147E-04	 7.47312536983E+01
7.22376022128E+00	 4.84846901333E-04	 7.46954125479E+01	 9.99872133889E-01	-2.67979380713E-02	 9.99872133889E-01	-2.67979380713E-02	 4.84846901333E-04	 7.46954125479E+01
7.56398723255E+00	 5.21179162369E-04	 7.46215927848E+01	 9.99861913337E-01	-2.87961701113E-02	 9.99861913337E-01	-2.87961701113E-02	 5.21179162369E-04	 7.46215927848E+01
7.92023836639E+00	 5.54052326286E-04	 7.45497164597E+01	 9.99852541902E-01	-3.06021774538E-02	 9.99852541902E-01	-3.06021774538E-02	 5.54052326286E-04	 7.45497164597E+01
8.29326833214E+00	 5.87332497575E-04	 7.43748762841E+01	 9.99841966605E-01	-3.24131848196E-02	 9.99841966605E-01	-3.24131848196E-02	 5.87332497575E-04	 7.43748762841E+01
8.68386738469E+00	 6.18381749617E-04	 7.44505710996E+01	 9.99834408141E-01	-3.41395413313E-02	 9.99834408141E-01	-3.41395413313E-02	 6.18381749617E-04	 7.44505710996E+01
9.09286299862E+00	 6.51888439817E-04	 7.46738701174E+01	 9.99827895138E-01	-3.60283642532E-02	 9.99827895138E-01	-3.60283642532E-02	 6.51888439817E-04	 7.46738701174E+01
9.52112162115E+00	 6.85923440528E-04	 7.48786478884E+01	 9.99821286346E-01	-3.79465410897E-02	 9.99821286346E-01	-3.79465410897E-02	 6.85923440528E-04	 7.48786478884E+01
9.96955050775E+00	 7.23578227510E-04	 7.52721033832E+01	 9.99816290436E-01	-4.01032094418E-02	 9.99816290436E-01	-4.01032094418E-02	 7.23578227510E-04	 7.52721033832E+01
1.04390996441E+01	 7.62286142605E-04	 7.56511855841E+01	 9.99811359567E-01	-4.23212977196E-02	 9.99811359567E-01	-4.23212977196E-02	 7.62286142605E-04	 7.56511855841E+01
1.09307637585E+01	 8.02426161817E-04	 7.56404208780E+01	 9.99801295289E-01	-4.45481349354E-02	 9.99801295289E-01	-4.45481349354E-02	 8.02426161817E-04	 7.56404208780E+01
1.14455844296E+01	 8.46245861746E-04	 7.57271556173E+01	 9.99791703158E-01	-4.69994692128E-02	 9.99791703158E-01	-4.69994692128E-02	 8.46245861746E-04	 7.57271556173E+01
1.19846522922E+01	 8.84737286451E-04	 7.56570009405E+01	 9.99781194867E-01	-4.91224107248E-02	 9.99781194867E-01	-4.91224107248E-02	 8.84737286451E-04	 7.56570009405E+01
1.25491093486E+01	 9.22748895819E-04	 7.58610419767E+01	 9.99774996472E-01	-5.12795377405E-02	 9.99774996472E-01	-5.12795377405E-02	 9.22748895819E-04	 7.58610419767E+01
1.31401513872E+01	 9.59760440569E-04	 7.60465121513E+01	 9.99769002882E-01	-5.33798982249E-02	 9.99769002882E-01	-5.33798982249E-02	 9.59760440569E-04	 7.60465121513E+01
1.37590305162E+01	 9.96471972345E-04	 7.62945584324E+01	 9.99764374199E-01	-5.54810711289E-02	 9.99764374199E-01	-5.54810711289E-02	 9.96471972345E-04	 7.62945584324E+01
1.44070578160E+01	 1.03761273220E-03	 7.66999798861E+01	 9.99761807061E-01	-5.78700813209E-02	 9.99761807061E-01	-5.78700813209E-02	 1.03761273220E-03	 7.66999798861E+01
1.50856061166E+01	 1.08319259213E-03	 7.73034319655E+01	 9.99762485962E-01	-6.05591919881E-02	 9.99762485962E-01	-6.05591919881E-02	 1.08319259213E-03	 7.73034319655E+01
1.57961129060E+01	 1.13245539315E-03	 7.78560455125E+01	 9.99762379931E-01	-6.34480184719E-02	 9.99762379931E-01	-6.34480184719E-02	 1.13245539315E-03	 7.78560455125E+01
1.65400833755E+01	 1.18117842374E-03	 7.83991949793E+01	 9.99763144382E-01	-6.63097915642E-02	 9.99763144382E-01	-6.63097915642E-02	 1.18117842374E-03	 7.83991949793E+01
1.73190936085E+01	 1.23582059016E-03	 7.89815905309E+01	 9.99764540452E-01	-6.95184156260E-02	 9.99764540452E-01	-6.95184156260E-02	 1.23582059016E-03	 7.89815905309E+01
1.81347939191E+01	 1.29529455532E-03	 7.94882439140E+01	 9.99764501164E-01	-7.29866071482E-02	 9.99764501164E-01	-7.29866071482E-02	 1.29529455532E-03	 7.94882439140E+01
1.89889123486E+01	 1.35447348835E-03	 7.98313997139E+01	 9.99761762929E-01	-7.64048498568E-02	 9.99761762929E-01	-7.64048498568E-02	 1.35447348835E-03	 7.98313997139E+01
1.98832583260E+01	 1.41717531102E-03	 8.02172713784E+01	 9.99760179710E-01	-8.00366952540E-02	 9.99760179710E-01	-8.00366952540E-02	 1.41717531102E-03	 8.02172713784E+01
2.08197265015E+01	 1.48730807901E-03	 8.05363987276E+01	 9.99756531712E-01	-8.40772014347E-02	 9.99756531712E-01	-8.40772014347E-02	 1.48730807901E-03	 8.05363987276E+01
2.18003007601E+01	 1.55640425821E-03	 8.08563323457E+01	 9.99753851810E-01	-8.80639531923E-02	 9.99753851810E-01	-8.80639531923E-02	 1.55640425821E-03	 8.08563323457E+01
2.28270584244E+01	 1.62885967258E-03	 8.11456917405E+01	 9.99750577386E-01	-9.22376486969E-02	 9.99750577386E-01	-9.22376486969E-02	 1.62885967258E-03	 8.11456917405E+01
2.39021746555E+01	 1.70455450438E-03	 8.14427807125E+01	 9.99747788295E-01	-9.66009718903E-02	 9.99747788295E-01	-9.66009718903E-02	 1.70455450438E-03	 8.14427807125E+01
2.50279270610E+01	 1.78157850067E-03	 8.17118156717E+01	 9.99744736086E-01	-1.01036633662E-01	 9.99744736086E-01	-1.01036633662E-01	 1.78157850067E-03	 8.17118156717E+01
2.62067005199E+01	 1.86178412652E-03	 8.19723300960E+01	 9.99741699157E-01	-1.05654413227E-01	 9.99741699157E-01	-1.05654413227E-01	 1.86178412652E-03	 8.19723300960E+01
2.74409922350E+01	 1.95030706326E-03	 8.22012166055E+01	 9.99737221312E-01	-1.10739977832E-01	 9.99737221312E-01	-1.10739977832E-01	 1.95030706326E-03	 8.22012166055E+01
2.87334170233E+01	 2.04183209140E-03	 8.23677895853E+01	 9.99730865234E-01	-1.15983259482E-01	 9.99730865234E-01	-1.15983259482E-01	 2.04183209140E-03	 8.23677895853E+01
3.00867128551E+01	 2.13522128156E-03	 8.26284225710E+01	 9.99728285997E-01	-1.21361092411E-01	 9.99728285997E-01	-1.21361092411E-01	 2.13522128156E-03	 8.26284225710E+01
3.15037466547E+01	 2.23327217030E-03	 8.29621431648E+01	 9.99728825048E-01	-1.27027516864E-01	 9.99728825048E-01	-1.27027516864E-01	 2.23327217030E-03	 8.29621431648E+01
3.29875203736E+01	 2.33738277558E-03	 8.31203918803E+01	 9.99722713337E-01	-1.32994930529E-01	 9.99722713337E-01	-1.32994930529E-01	 2.33738277558E-03	 8.31203918803E+01
3.45411773503E+01	 2.44335712022E-03	 8.33195446965E+01	 9.99718704958E-01	-1.39082805736E-01	 9.99718704958E-01	-1.39082805736E-01	 2.44335712022E-03	 8.33195446965E+01
3.61680089692E+01	 2.55493076919E-03	 8.35133981520E+01	 9.99714590349E-01	-1.45491306923E-01	 9.99714590349E-01	-1.45491306923E-01	 2.55493076919E-03	 8.35133981520E+01
3.78714616335E+01	 2.67707896937E-03	 8.36699926835E+01	 9.99708379889E-01	-1.52494840019E-01	 9.99708379889E-01	-1.52494840019E-01	 2.67707896937E-03	 8.36699926835E+01
3.96551440661E+01	 2.79908780388E-03	 8.38823457629E+01	 9.99705574067E-01	-1.59509771353E-01	 9.99705574067E-01	-1.59509771353E-01	 2.79908780388E-03	 8.38823457629E+01
4.15228349547E+01	 2.92751062919E-03	 8.40371861567E+01	 9.99700121680E-01	-1.66876761831E-01	 9.99700121680E-01	-1.66876761831E-01	 2.92751062919E-03	 8.40371861567E+01
4.34784909571E+01	 3.06215353081E-03	 8.42192078224E+01	 9.99696213670E-01	-1.74609549953E-01	 9.99696213670E-01	-1.74609549953E-01	 3.06215353081E-03	 8.42192078224E+01
4.55262550826E+01	 3.20195495592E-03	 8.43787594579E+01	 9.99691441270E-01	-1.82632943984E-01	 9.99691441270E-01	-1.82632943984E-01	 3.20195495592E-03	 8.43787594579E+01
4.76704654698E+01	 3.35071630121E-03	 8.45313643600E+01	 9.99686238325E-01	-1.91168435811E-01	 9.99686238325E-01	-1.91168435811E-01	 3.35071630121E-03	 8.45313643600E+01
4.99156645761E+01	 3.50343596735E-03	 8.46608658998E+01	 9.99680088815E-01	-1.99925557449E-01	 9.99680088815E-01	-1.99925557449E-01	 3.50343596735E-03	 8.46608658998E+01
5.22666088010E+01	 3.66741805010E-03	 8.47613313992E+01	 9.99671818708E-01	-2.09319034076E-01	 9.99671818708E-01	-2.09319034076E-01	 3.66741805010E-03	 8.47613313992E+01
5.47282785625E+01	 3.83642167285E-03	 8.48262801505E+01	 9.99661349394E-01	-2.18989925556E-01	 9.99661349394E-01	-2.18989925556E-01	 3.83642167285E-03	 8.48262801505E+01
5.73058888481E+01	 4.01245758809E-03	 8.49569818566E+01	 9.99655280747E-01	-2.29086530556E-01	 9.99655280747E-01	-2.29086530556E-01	 4.01245758809E-03	 8.49569818566E+01
6.00049002624E+01	 4.19539390614E-03	 8.50958296881E+01	 9.99650077556E-01	-2.39582890768E-01	 9.99650077556E-01	-2.39582890768E-01	 4.19539390614E-03	 8.50958296881E+01
6.28310305951E+01	 4.38483658960E-03	 8.52933108372E+01	 9.99649754893E-01	-2.50473952039E-01	 9.99649754893E-01	-2.50473952039E-01	 4.38483658960E-03	 8.52933108372E+01
6.57902669346E+01	 4.58937520878E-03	 8.53382120494E+01	 9.99637469473E-01	-2.62177898098E-01	 9.99637469473E-01	-2.62177898098E-01	 4.58937520878E-03	 8.53382120494E+01
6.88888783508E+01	 4.79996368189E-03	 8.54301278496E+01	 9.99629014975E-01	-2.74246143362E-01	 9.99629014975E-01	-2.74246143362E-01	 4.79996368189E-03	 8.54301278496E+01
7.21334291765E+01	 5.02358463484E-03	 8.54930465798E+01	 9.99617791472E-01	-2.87051084128E-01	 9.99617791472E-01	-2.87051084128E-01	 5.02358463484E-03	 8.54930465798E+01
7.55307929136E+01	 5.24906627823E-03	 8.55856334601E+01	 9.99609684635E-01	-2.99975621415E-01	 9.99609684635E-01	-2.99975621415E-01	 5.24906627823E-03	 8.55856334601E+01
7.90881667944E+01	 5.48859409828E-03	 8.56327845009E+01	 9.99597032909E-01	-3.13688172661E-01	 9.99597032909E-01	-3.13688172661E-01	 5.48859409828E-03	 8.56327845009E+01
8.28130870285E+01	 5.73927753169E-03	 8.56960863988E+01	 9.99585669178E-01	-3.28046776083E-01	 9.99585669178E-01	-3.28046776083E-01	 5.73927753169E-03	 8.56960863988E+01
8.67134447689E+01	 6.00230505142E-03	 8.57958574884E+01	 9.99577893943E-01	-3.43128242133E-01	 9.99577893943E-01	-3.43128242133E-01	 6.00230505142E-03	 8.57958574884E+01
9.07975028283E+01	 6.27764787341E-03	 8.58011818836E+01	 9.99559973153E-01	-3.58877596926E-01	 9.99559973153E-01	-3.58877596926E-01	 6.27764787341E-03	 8.58011818836E+01
9.50739131840E+01	 6.57078476710E-03	 8.58574774531E+01	 9.99546826652E-01	-3.75667598396E-01	 9.99546826652E-01	-3.75667598396E-01	 6.57078476710E-03	 8.58574774531E+01
9.95517353073E+01	 6.85977279388E-03	 8.59425646855E+01	 9.99538048495E-01	-3.92235188818E-01	 9.99538048495E-01	-3.92235188818E-01	 6.85977279388E-03	 8.59425646855E+01
1.04240455355E+02	 7.16752921418E-03	 8.60346119322E+01	 9.99529914076E-01	-4.09882208899E-01	 9.99529914076E-01	-4.09882208899E-01	 7.16752921418E-03	 8.60346119322E+01
1.09150006267E+02	 7.49581366290E-03	 8.61020894149E+01	 9.99518420425E-01	-4.28695448383E-01	 9.99518420425E-01	-4.28695448383E-01	 7.49581366290E-03	 8.61020894149E+01
1.14290788806E+02	 7.85565649756E-03	 8.63544380456E+01	 9.99531250671E-01	-4.49400446991E-01	 9.99531250671E-01	-4.49400446991E-01	 7.85565649756E-03	 8.63544380456E+01
1.19673693595E+02	 8.21427315396E-03	 8.62352615803E+01	 9.99494261639E-01	-4.69870462241E-01	 9.99494261639E-01	-4.69870462241E-01	 8.21427315396E-03	 8.62352615803E+01
1.25310124187E+02	 8.59445796230E-03	 8.64290133433E+01	 9.99501501152E-01	-4.91721227527E-01	 9.99501501152E-01	-4.91721227527E-01	 8.59445796230E-03	 8.64290133433E+01
1.31212021222E+02	 8.99240341877E-03	 8.64998332053E+01	 9.99491303049E-01	-5.14534324596E-01	 9.99491303049E-01	-5.14534324596E-01	 8.99240341877E-03	 8.64998332053E+01
1.37391887726E+02	 9.39745914005E-03	 8.63056403527E+01	 9.99438481924E-01	-5.37625632690E-01	 9.99438481924E-01	-5.37625632690E-01	 9.39745914005E-03	 8.63056403527E+01
1.43862815595E+02	 9.85406784912E-03	 8.65418012985E+01	 9.99454001804E-01	-5.63885387416E-01	 9.99454001804E-01	-5.63885387416E-01	 9.85406784912E-03	 8.65418012985E+01
1.50638513331E+02	 1.03027278447E-02	 8.65144119753E+01	 9.99426528875E-01	-5.89559328115E-01	 9.99426528875E-01	-5.89559328115E-01	 1.03027278447E-02	 8.65144119753E+01
1.57733335087E+02	 1.07609532298E-02	 8.66335747990E+01	 9.99425835942E-01	-6.15858734404E-01	 9.99425835942E-01	-6.15858734404E-01	 1.07609532298E-02	 8.66335747990E+01
1.65162311067E+02	 1.12780100976E-02	 8.66282854962E+01	 9.99400116899E-01	-6.45464675936E-01	 9.99400116899E-01	-6.45464675936E-01	 1.12780100976E-02	 8.66282854962E+01
1.72941179378E+02	 1.17876366398E-02	 8.66166865415E+01	 9.99373622993E-01	-6.74642838467E-01	 9.99373622993E-01	-6.74642838467E-01	 1.17876366398E-02	 8.66166865415E+01
1.81086419361E+02	 1.23272866732E-02	 8.67317206014E+01	 9.99372989699E-01	-7.05612974467E-01	 9.99372989699E-01	-7.05612974467E-01	 1.23272866732E-02	 8.67317206014E+01
1.89615286510E+02	 1.29153356107E-02	 8.67123815965E+01	 9.99342514465E-01	-7.39282930795E-01	 9.99342514465E-01	-7.39282930795E-01	 1.29153356107E-02	 8.67123815965E+01
1.98545849021E+02	 1.34973444410E-02	 8.67562661106E+01	 9.99327134456E-01	-7.72645162445E-01	 9.99327134456E-01	-7.72645162445E-01	 1.34973444410E-02	 8.67562661106E+01
2.07897026073E+02	 1.41100432501E-02	 8.67957436060E+01	 9.99310618616E-01	-8.07765612611E-01	 9.99310618616E-01	-8.07765612611E-01	 1.41100432501E-02	 8.67957436060E+01
2.17688627907E+02	 1.47638836086E-02	 8.66912895895E+01	 9.99256600461E-01	-8.45157051779E-01	 9.99256600461E-01	-8.45157051779E-01	 1.47638836086E-02	 8.66912895895E+01
2.27941397793E+02	 1.54487722640E-02	 8.67316850486E+01	 9.99238277899E-01	-8.84418527243E-01	 9.99238277899E-01	-8.84418527243E-01	 1.54487722640E-02	 8.67316850486E+01
2.38677055974E+02	 1.61557879202E-02	 8.67107690074E+01	 9.99203226643E-01	-9.24910631530E-01	 9.99203226643E-01	-9.24910631530E-01	 1.61557879202E-02	 8.67107690074E+01
2.49918345680E+02	 1.69117487326E-02	 8.67432151158E+01	 9.99181895359E-01	-9.68245061084E-01	 9.99181895359E-01	-9.68245061084E-01	 1.69117487326E-02	 8.67432151158E+01
2.61689081309E+02	 1.76962378673E-02	 8.68011386262E+01	 9.99168753427E-01	-1.01323494316E+00	 9.99168753427E-01	-1.01323494316E+00	 1.76962378673E-02	 8.68011386262E+01
2.74014198878E+02	 1.85023160074E-02	 8.67149958743E+01	 9.99110539030E-01	-1.05936527411E+00	 9.99110539030E-01	-1.05936527411E+00	 1.85023160074E-02	 8.67149958743E+01
2.86919808847E+02	 1.93875716860E-02	 8.67406627836E+01	 9.99085230681E-01	-1.11011406971E+00	 9.99085230681E-01	-1.11011406971E+00	 1.93875716860E-02	 8.67406627836E+01
3.00433251438E+02	 2.02310316546E-02	 8.67237382819E+01	 9.99047982644E-01	-1.15843989185E+00	 9.99047982644E-01	-1.15843989185E+00	 2.02310316546E-02	 8.67237382819E+01
3.14583154548E+02	 2.11778442103E-02	 8.67755986588E+01	 9.99032598344E-01	-1.21274383277E+00	 9.99032598344E-01	-1.21274383277E+00	 2.11778442103E-02	 8.67755986588E+01
3.29399494403E+02	 2.21656978618E-02	 8.66351279743E+01	 9.98944100550E-01	-1.26925536365E+00	 9.98944100550E-01	-1.26925536365E+00	 2.21656978618E-02	 8.66351279743E+01
3.44913659057E+02	 2.31961389549E-02	 8.66656568505E+01	 9.98919302816E-01	-1.32834537860E+00	 9.98919302816E-01	-1.32834537860E+00	 2.31961389549E-02	 8.66656568505E+01
3.61158514890E+02	 2.42508391555E-02	 8.66377690099E+01	 9.98871143285E-01	-1.38878261368E+00	 9.98871143285E-01	-1.38878261368E+00	 2.42508391555E-02	 8.66377690099E+01
3.78168476233E+02	 2.53986921846E-02	 8.66345801290E+01	 9.98830861358E-01	-1.45458489584E+00	 9.98830861358E-01	-1.45458489584E+00	 2.53986921846E-02	 8.66345801290E+01
3.95979578274E+02	 2.65674638056E-02	 8.65374474287E+01	 9.98747557842E-01	-1.52150893979E+00	 9.98747557842E-01	-1.52150893979E+00	 2.65674638056E-02	 8.65374474287E+01
4.14629553400E+02	 2.78043797769E-02	 8.65455693069E+01	 9.98710366481E-01	-1.59243746275E+00	 9.98710366481E-01	-1.59243746275E+00	 2.78043797769E-02	 8.65455693069E+01
4.34157911127E+02	 2.90882965759E-02	 8.65133617424E+01	 9.98653130419E-01	-1.66603007045E+00	 9.98653130419E-01	-1.66603007045E+00	 2.90882965759E-02	 8.65133617424E+01
4.54606021806E+02	 3.04511889122E-02	 8.64102503043E+01	 9.98555985939E-01	-1.74408879410E+00	 9.98555985939E-01	-1.74408879410E+00	 3.04511889122E-02	 8.64102503043E+01
4.76017204260E+02	 3.18407890156E-02	 8.63369390699E+01	 9.98471475779E-01	-1.82371076620E+00	 9.98471475779E-01	-1.82371076620E+00	 3.18407890156E-02	 8.63369390699E+01
4.98436817558E+02	 3.33055701311E-02	 8.63514713786E+01	 9.98433977361E-01	-1.90774039574E+00	 9.98433977361E-01	-1.90774039574E+00	 3.33055701311E-02	 8.63514713786E+01
5.21912357104E+02	 3.48476158663E-02	 8.62679965921E+01	 9.98337575520E-01	-1.99610878915E+00	 9.98337575520E-01	-1.99610878915E+00	 3.48476158663E-02	 8.62679965921E+01
5.46493555256E+02	 3.64767898997E-02	 8.62076438455E+01	 9.98251145415E-01	-2.08950628040E+00	 9.98251145415E-01	-2.08950628040E+00	 3.64767898997E-02	 8.62076438455E+01
5.72232486683E+02	 3.81698631189E-02	 8.61633637719E+01	 9.98172781652E-01	-2.18659596358E+00	 9.98172781652E-01	-2.18659596358E+00	 3.81698631189E-02	 8.61633637719E+01
5.99183678684E+02	 3.99445577866E-02	 8.60640450244E+01	 9.98054041831E-01	-2.28831664020E+00	 9.98054041831E-01	-2.28831664020E+00	 3.99445577866E-02	 8.60640450244E+01
6.27404226703E+02	 4.18160131710E-02	 8.60074810016E+01	 9.97960719083E-01	-2.39564857013E+00	 9.97960719083E-01	-2.39564857013E+00	 4.18160131710E-02	 8.60074810016E+01
6.56953915282E+02	 4.37502362484E-02	 8.59216401497E+01	 9.97843167584E-01	-2.50656016822E+00	 9.97843167584E-01	-2.50656016822E+00	 4.37502362484E-02	 8.59216401497E+01
6.87895344716E+02	 4.58021318266E-02	 8.58300229250E+01	 9.97715779521E-01	-2.62423130316E+00	 9.97715779521E-01	-2.62423130316E+00	 4.58021318266E-02	 8.58300229250E+01
7.20294063670E+02	 4.79487555657E-02	 8.57263404018E+01	 9.97573442499E-01	-2.74733924876E+00	 9.97573442499E-01	-2.74733924876E+00	 4.79487555657E-02	 8.57263404018E+01
7.54218708040E+02	 5.01821013328E-02	 8.56262571863E+01	 9.97428823925E-01	-2.87544646472E+00	 9.97428823925E-01	-2.87544646472E+00	 5.01821013328E-02	 8.56262571863E+01
7.89741146357E+02	 5.25285179963E-02	 8.55140832126E+01	 9.97267420835E-01	-3.01004837170E+00	 9.97267420835E-01	-3.01004837170E+00	 5.25285179963E-02	 8.55140832126E+01
8.26936632042E+02	 5.49970186991E-02	 8.53684400186E+01	 9.97067137937E-01	-3.15163504199E+00	 9.97067137937E-01	-3.15163504199E+00	 5.49970186991E-02	 8.53684400186E+01
8.65883962824E+02	 5.75368324092E-02	 8.52331045129E+01	 9.96868911637E-01	-3.29735322112E+00	 9.96868911637E-01	-3.29735322112E+00	 5.75368324092E-02	 8.52331045129E+01
9.06665647674E+02	 6.02404815641E-02	 8.50726501641E+01	 9.96634588435E-01	-3.45247076545E+00	 9.96634588435E-01	-3.45247076545E+00	 6.02404815641E-02	 8.50726501641E+01
9.49368081597E+02	 6.30475418146E-02	 8.49321799168E+01	 9.96411762705E-01	-3.61358973053E+00	 9.96411762705E-01	-3.61358973053E+00	 6.30475418146E-02	 8.49321799168E+01
9.94081728659E+02	 6.60821898202E-02	 8.47827454682E+01	 9.96167064469E-01	-3.78781081429E+00	 9.96167064469E-01	-3.78781081429E+00	 6.60821898202E-02	 8.47827454682E+01
1.04090131363E+03	 6.92056310518E-02	 8.45831066113E+01	 9.95852971441E-01	-3.96709017246E+00	 9.95852971441E-01	-3.96709017246E+00	 6.92056310518E-02	 8.45831066113E+01
1.08992602266E+03	 7.25124716695E-02	 8.44072899172E+01	 9.95552343203E-01	-4.15700041618E+00	 9.95552343203E-01	-4.15700041618E+00	 7.25124716695E-02	 8.44072899172E+01
1.14125971341E+03	 7.60095103995E-02	 8.41884451916E+01	 9.95180619784E-01	-4.35782279101E+00	 9.95180619784E-01	-4.35782279101E+00	 7.60095103995E-02	 8.41884451916E+01
1.19501113503E+03	 7.96496202723E-02	 8.39434811605E+01	 9.94754485805E-01	-4.56687897378E+00	 9.94754485805E-01	-4.56687897378E+00	 7.96496202723E-02	 8.39434811605E+01
1.25129415862E+03	 8.35564568287E-02	 8.36988330559E+01	 9.94303916310E-01	-4.79135272312E+00	 9.94303916310E-01	-4.79135272312E+00	 8.35564568287E-02	 8.36988330559E+01
1.31022801837E+03	 8.76439149218E-02	 8.33952216177E+01	 9.93740333464E-01	-5.02616441915E+00	 9.93740333464E-01	-5.02616441915E+00	 8.76439149218E-02	 8.33952216177E+01
1.37193756425E+03	 9.19333292845E-02	 8.30873308442E+01	 9.93137561766E-01	-5.27267309617E+00	 9.93137561766E-01	-5.27267309617E+00	 9.19333292845E-02	 8.30873308442E+01
1.43655352641E+03	 9.65341768913E-02	 8.27482751182E+01	 9.92445491839E-01	-5.53713958789E+00	 9.92445491839E-01	-5.53713958789E+00	 9.65341768913E-02	 8.27482751182E+01
1.50421279220E+03	 1.01389871473E-01	 8.23650577405E+01	 9.91634213718E-01	-5.81626965076E+00	 9.91634213718E-01	-5.81626965076E+00	 1.01389871473E-01	 8.23650577405E+01
1.57505869613E+03	 1.06471423755E-01	 8.19768523740E+01	 9.90764885286E-01	-6.10852303673E+00	 9.90764885286E-01	-6.10852303673E+00	 1.06471423755E-01	 8.19768523740E+01
1.64924132350E+03	 1.11942538368E-01	 8.15647586510E+01	 9.89792452292E-01	-6.42332772756E+00	 9.89792452292E-01	-6.42332772756E+00	 1.11942538368E-01	 8.15647586510E+01
1.72691782842E+03	 1.17806290139E-01	 8.10546340868E+01	 9.88555669585E-01	-6.76057318442E+00	 9.88555669585E-01	-6.76057318442E+00	 1.17806290139E-01	 8.10546340868E+01
1.80825276666E+03	 1.24011910910E-01	 8.05183643116E+01	 9.87178618056E-01	-7.11760425235E+00	 9.87178618056E-01	-7.11760425235E+00	 1.24011910910E-01	 8.05183643116E+01
1.89341844431E+03	 1.30785549180E-01	 7.99131033740E+01	 9.85541925753E-01	-7.50732958101E+00	 9.85541925753E-01	-7.50732958101E+00	 1.30785549180E-01	 7.99131033740E+01
1.98259528278E+03	 1.38114484700E-01	 7.91598696580E+01	 9.83425355846E-01	-7.92843946965E+00	 9.83425355846E-01	-7.92843946965E+00	 1.38114484700E-01	 7.91598696580E+01
2.07597220103E+03	 1.45680210218E-01	 7.81275574848E+01	 9.80448935986E-01	-8.36082993137E+00	 9.80448935986E-01	-8.36082993137E+00	 1.45680210218E-01	 7.81275574848E+01
2.17374701578E+03	 1.52792885036E-01	 7.71907714962E+01	 9.77545703009E-01	-8.76677493940E+00	 9.77545703009E-01	-8.76677493940E+00	 1.52792885036E-01	 7.71907714962E+01
2.27612686059E+03	 1.60999356122E-01	 7.64726647820E+01	 9.74988367655E-01	-9.23873824564E+00	 9.74988367655E-01	-9.23873824564E+00	 1.60999356122E-01	 7.64726647820E+01
2.38332862468E+03	 1.70261699867E-01	 7.53882195193E+01	 9.71126037055E-01	-9.76767639525E+00	 9.71126037055E-01	-9.76767639525E+00	 1.70261699867E-01	 7.53882195193E+01
2.49557941236E+03	 1.79886519653E-01	 7.39982259446E+01	 9.66013231065E-01	-1.03115251281E+01	 9.66013231065E-01	-1.03115251281E+01	 1.79886519653E-01	 7.39982259446E+01
2.61311702419E+03	 1.89735571892E-01	 7.23218599604E+01	 9.59565395171E-01	-1.08590384288E+01	 9.59565395171E-01	-1.08590384288E+01	 1.89735571892E-01	 7.23218599604E+01
2.73619046074E+03	 1.99327224603E-01	 7.03325056530E+01	 9.51609043074E-01	-1.13758188047E+01	 9.51609043074E-01	-1.13758188047E+01	 1.99327224603E-01	 7.03325056530E+01
2.86506045008E+03	 2.07761704908E-01	 6.81094726888E+01	 9.42466717557E-01	-1.18031629738E+01	 9.42466717557E-01	-1.18031629738E+01	 2.07761704908E-01	 6.81094726888E+01
3.00000000000E+03	 2.15417583236E-01	 6.57431788592E+01	 9.32419350682E-01	-1.21594977675E+01	 9.32419350682E-01	-1.21594977675E+01	 2.15417583236E-01	 6.57431788592E+01
