!--------------------------------------------------
! S-parameter Generated by TDK Corporation
! Copyright(C) 2015 TDK Corporation.
! All Rights Reserved.
!--------------------------------------------------
! TDK P/N: CGJ6L2X7R1E105K160AA (Multilayer Ceramic Chip Capacitors)
! Property: C=1uF
! Size(LxWxT): 3.2x2.5x1.6mm, 0.126x0.098x0.063inches
! Model Type: s2p (Touchstone File Format Version 1.0)
! Frequency: DC=Yes Start=0.00004MHz Stop=3000MHz 396points Log-sweep
! Note: This model was converted from impedance.
! Model Generated on Jun. 23, 2015
! Hash(MD5):
!--------------------------------------------------
! Port Assignments:
!
!  1 ---| |--- 2
!
!--------------------------------------------------
! Applicable Conditions:
!   Temperature = 25 degC
!   DC Bias Voltage = 0 V
!   Small Signal Operation
!--------------------------------------------------
! Terms and conditions regarding TDK Simulation Models
! (1)This simulation model is being provided solely for informational purposes. Please refer to the specifications of the products in terms of detailed characteristics of such products.
! (2)In no event shall TDK Corporation of any of its subsidiaries be liable for any loss or damage arising, directly or indirectly, 
!    From any information contained in this simulation model, including, but not limited to loss or damages arising from any inaccuracies, omissions or errors in connection with such information.
! (3)Any and all copyrights on this simulation model are owned by TDK Corporation.
!    Duplication or redistribution of this simulation model without prior written permission from TDK Corporation is prohibited.
! (4)This simulation model is subject to any modification or change without any prior notice.
! (5)Neither TDK Corporation nor any of its subsidiaries shall make any warranty, express or implied, 
!    Including but not limited to the correctness, implied warranties of merchantability and fitness for a particular purpose with respect to this simulation models.
! (6)The use of this simulation model shall be deemed to have consented to the terms and conditions hereof.
!--------------------------------------------------
# MHz S MA R 50
0.00000000000E+00	 9.99999000001E-01	 0.00000000000E+00	 9.99999000001E-07	 0.00000000000E+00	 9.99999000001E-07	 0.00000000000E+00	 9.99999000001E-01	 0.00000000000E+00
4.00000000000E-05	 9.99395199858E-01	-1.49990356240E+00	 2.61765786298E-02	 8.79262461011E+01	 2.61765786298E-02	 8.79262461011E+01	 9.99395199858E-01	-1.49990356240E+00
4.18839330257E-05	 9.99348124616E-01	-1.57016887445E+00	 2.74025805286E-02	 8.78519152909E+01	 2.74025805286E-02	 8.78519152909E+01	 9.99348124616E-01	-1.57016887445E+00
4.38565961426E-05	 9.99297190793E-01	-1.64411108666E+00	 2.86926909329E-02	 8.77745249119E+01	 2.86926909329E-02	 8.77745249119E+01	 9.99297190793E-01	-1.64411108666E+00
4.59221683893E-05	 9.99251251928E-01	-1.72091714002E+00	 3.00326300114E-02	 8.77111047356E+01	 3.00326300114E-02	 8.77111047356E+01	 9.99251251928E-01	-1.72091714002E+00
4.80850256303E-05	 9.99195989140E-01	-1.80217817161E+00	 3.14502782675E-02	 8.76341941622E+01	 3.14502782675E-02	 8.76341941622E+01	 9.99195989140E-01	-1.80217817161E+00
5.03497498260E-05	 9.99132899660E-01	-1.88520223239E+00	 3.28986632271E-02	 8.75473004917E+01	 3.28986632271E-02	 8.75473004917E+01	 9.99132899660E-01	-1.88520223239E+00
5.27211387394E-05	 9.99067721441E-01	-1.97193173849E+00	 3.44115879010E-02	 8.74618171349E+01	 3.44115879010E-02	 8.74618171349E+01	 9.99067721441E-01	-1.97193173849E+00
5.52042161000E-05	 9.98995056250E-01	-2.06381220656E+00	 3.60142918368E-02	 8.73693627918E+01	 3.60142918368E-02	 8.73693627918E+01	 9.98995056250E-01	-2.06381220656E+00
5.78042422467E-05	 9.98915338079E-01	-2.16037155596E+00	 3.76985170843E-02	 8.72713653130E+01	 3.76985170843E-02	 8.72713653130E+01	 9.98915338079E-01	-2.16037155596E+00
6.05267252716E-05	 9.98839283250E-01	-2.26007906947E+00	 3.94374506488E-02	 8.71837247938E+01	 3.94374506488E-02	 8.71837247938E+01	 9.98839283250E-01	-2.26007906947E+00
6.33774326886E-05	 9.98751663948E-01	-2.36471121105E+00	 4.12621881844E-02	 8.70843367298E+01	 4.12621881844E-02	 8.70843367298E+01	 9.98751663948E-01	-2.36471121105E+00
6.63624036517E-05	 9.98655567829E-01	-2.47440225678E+00	 4.31750095570E-02	 8.69787859033E+01	 4.31750095570E-02	 8.69787859033E+01	 9.98655567829E-01	-2.47440225678E+00
6.94879617494E-05	 9.98549181179E-01	-2.58953794695E+00	 4.51826209789E-02	 8.68656110622E+01	 4.51826209789E-02	 8.68656110622E+01	 9.98549181179E-01	-2.58953794695E+00
7.27607284001E-05	 9.98439868885E-01	-2.71019540201E+00	 4.72862578982E-02	 8.67547095707E+01	 4.72862578982E-02	 8.67547095707E+01	 9.98439868885E-01	-2.71019540201E+00
7.61876368803E-05	 9.98313731785E-01	-2.83579942309E+00	 4.94759862606E-02	 8.66295335204E+01	 4.94759862606E-02	 8.66295335204E+01	 9.98313731785E-01	-2.83579942309E+00
7.97759470121E-05	 9.98173396806E-01	-2.96768820175E+00	 5.17750498382E-02	 8.64950422593E+01	 5.17750498382E-02	 8.64950422593E+01	 9.98173396806E-01	-2.96768820175E+00
8.35332605429E-05	 9.98028088053E-01	-3.10680734882E+00	 5.41997756039E-02	 8.63623511127E+01	 5.41997756039E-02	 8.63623511127E+01	 9.98028088053E-01	-3.10680734882E+00
8.74675372500E-05	 9.97856385151E-01	-3.25197112504E+00	 5.67296419046E-02	 8.62093640553E+01	 5.67296419046E-02	 8.62093640553E+01	 9.97856385151E-01	-3.25197112504E+00
9.15871118026E-05	 9.97682888637E-01	-3.40244991498E+00	 5.93516467287E-02	 8.60623436266E+01	 5.93516467287E-02	 8.60623436266E+01	 9.97682888637E-01	-3.40244991498E+00
9.59007114190E-05	 9.97496090947E-01	-3.56053589988E+00	 6.21057347118E-02	 8.59102349942E+01	 6.21057347118E-02	 8.59102349942E+01	 9.97496090947E-01	-3.56053589988E+00
1.00417474355E-04	 9.97282369625E-01	-3.72636049856E+00	 6.49942214296E-02	 8.57416565673E+01	 6.49942214296E-02	 8.57416565673E+01	 9.97282369625E-01	-3.72636049856E+00
1.05146969262E-04	 9.97061577150E-01	-3.90042291153E+00	 6.80255003233E-02	 8.55755102401E+01	 6.80255003233E-02	 8.55755102401E+01	 9.97061577150E-01	-3.90042291153E+00
1.10099215461E-04	 9.96817953634E-01	-4.08083450353E+00	 7.11667336657E-02	 8.53985137133E+01	 7.11667336657E-02	 8.53985137133E+01	 9.96817953634E-01	-4.08083450353E+00
1.15284704164E-04	 9.96542862405E-01	-4.27088127582E+00	 7.44750368431E-02	 8.52057772885E+01	 7.44750368431E-02	 8.52057772885E+01	 9.96542862405E-01	-4.27088127582E+00
1.20714420702E-04	 9.96241797316E-01	-4.47010765321E+00	 7.79422653219E-02	 8.50033036472E+01	 7.79422653219E-02	 8.50033036472E+01	 9.96241797316E-01	-4.47010765321E+00
1.26399867798E-04	 9.95923844918E-01	-4.67872213490E+00	 8.15717750745E-02	 8.47987555961E+01	 8.15717750745E-02	 8.47987555961E+01	 9.95923844918E-01	-4.67872213490E+00
1.32353089933E-04	 9.95574519459E-01	-4.89474579126E+00	 8.53291070433E-02	 8.45824381077E+01	 8.53291070433E-02	 8.45824381077E+01	 9.95574519459E-01	-4.89474579126E+00
1.38586698862E-04	 9.95198978713E-01	-5.12180674811E+00	 8.92770413144E-02	 8.43595154748E+01	 8.92770413144E-02	 8.43595154748E+01	 9.95198978713E-01	-5.12180674811E+00
1.45113900335E-04	 9.94786810400E-01	-5.36039169926E+00	 9.34238397915E-02	 8.41244554962E+01	 9.34238397915E-02	 8.41244554962E+01	 9.94786810400E-01	-5.36039169926E+00
1.51948522069E-04	 9.94319995820E-01	-5.60981716369E+00	 9.77574799438E-02	 8.38681531096E+01	 9.77574799438E-02	 8.38681531096E+01	 9.94319995820E-01	-5.60981716369E+00
1.59105043042E-04	 9.93837397039E-01	-5.86992137485E+00	 1.02274463661E-01	 8.36150954130E+01	 1.02274463661E-01	 8.36150954130E+01	 9.93837397039E-01	-5.86992137485E+00
1.66598624171E-04	 9.93276961993E-01	-6.14173294310E+00	 1.06992814925E-01	 8.33316824696E+01	 1.06992814925E-01	 8.33316824696E+01	 9.93276961993E-01	-6.14173294310E+00
1.74445140423E-04	 9.92688803265E-01	-6.42739805178E+00	 1.11948824499E-01	 8.30476382640E+01	 1.11948824499E-01	 8.30476382640E+01	 9.92688803265E-01	-6.42739805178E+00
1.82661214454E-04	 9.92049204622E-01	-6.72693640611E+00	 1.17142497317E-01	 8.27514260377E+01	 1.17142497317E-01	 8.27514260377E+01	 9.92049204622E-01	-6.72693640611E+00
1.91264251815E-04	 9.91351472011E-01	-7.03727611219E+00	 1.22520134372E-01	 8.24412085227E+01	 1.22520134372E-01	 8.24412085227E+01	 9.91351472011E-01	-7.03727611219E+00
2.00272477830E-04	 9.90595529996E-01	-7.36162257162E+00	 1.28136599975E-01	 8.21189301702E+01	 1.28136599975E-01	 8.21189301702E+01	 9.90595529996E-01	-7.36162257162E+00
2.09704976209E-04	 9.89778536174E-01	-7.70288587226E+00	 1.34041451981E-01	 8.17850612499E+01	 1.34041451981E-01	 8.17850612499E+01	 9.89778536174E-01	-7.70288587226E+00
2.19581729467E-04	 9.88847322588E-01	-8.05979667410E+00	 1.40212313864E-01	 8.14192021649E+01	 1.40212313864E-01	 8.14192021649E+01	 9.88847322588E-01	-8.05979667410E+00
2.29923661267E-04	 9.87859944541E-01	-8.43077418738E+00	 1.46620423145E-01	 8.10480079235E+01	 1.46620423145E-01	 8.10480079235E+01	 9.87859944541E-01	-8.43077418738E+00
2.40752680738E-04	 9.86802757062E-01	-8.81730389622E+00	 1.53290490365E-01	 8.06671162160E+01	 1.53290490365E-01	 8.06671162160E+01	 9.86802757062E-01	-8.81730389622E+00
2.52091728895E-04	 9.85641154886E-01	-9.22244825856E+00	 1.60274332350E-01	 8.02654847133E+01	 1.60274332350E-01	 8.02654847133E+01	 9.85641154886E-01	-9.22244825856E+00
2.63964827234E-04	 9.84348848480E-01	-9.64634364386E+00	 1.67573035407E-01	 7.98366818980E+01	 1.67573035407E-01	 7.98366818980E+01	 9.84348848480E-01	-9.64634364386E+00
2.76397128626E-04	 9.82985454918E-01	-1.00873288865E+01	 1.75155912127E-01	 7.94035182958E+01	 1.75155912127E-01	 7.94035182958E+01	 9.82985454918E-01	-1.00873288865E+01
2.89414970596E-04	 9.81469030366E-01	-1.05469009459E+01	 1.83047647564E-01	 7.89408904343E+01	 1.83047647564E-01	 7.89408904343E+01	 9.81469030366E-01	-1.05469009459E+01
3.03045931128E-04	 9.79809098940E-01	-1.10273411775E+01	 1.91285195275E-01	 7.84553863436E+01	 1.91285195275E-01	 7.84553863436E+01	 9.79809098940E-01	-1.10273411775E+01
3.17318887077E-04	 9.77991723362E-01	-1.15299784824E+01	 1.99888990117E-01	 7.79458871164E+01	 1.99888990117E-01	 7.79458871164E+01	 9.77991723362E-01	-1.15299784824E+01
3.32264075353E-04	 9.76078060476E-01	-1.20530948590E+01	 2.08826462133E-01	 7.74320553258E+01	 2.08826462133E-01	 7.74320553258E+01	 9.76078060476E-01	-1.20530948590E+01
3.47913156973E-04	 9.73958556294E-01	-1.25964144629E+01	 2.18091083032E-01	 7.68855427640E+01	 2.18091083032E-01	 7.68855427640E+01	 9.73958556294E-01	-1.25964144629E+01
3.64299284136E-04	 9.71658348507E-01	-1.31655536369E+01	 2.27774805266E-01	 7.63168428536E+01	 2.27774805266E-01	 7.63168428536E+01	 9.71658348507E-01	-1.31655536369E+01
3.81457170452E-04	 9.69087059184E-01	-1.37589686730E+01	 2.37848276401E-01	 7.57067746727E+01	 2.37848276401E-01	 7.57067746727E+01	 9.69087059184E-01	-1.37589686730E+01
3.99423164484E-04	 9.66366954055E-01	-1.43785346166E+01	 2.48337735598E-01	 7.50886605417E+01	 2.48337735598E-01	 7.50886605417E+01	 9.66366954055E-01	-1.43785346166E+01
4.18235326755E-04	 9.63448980208E-01	-1.50196040771E+01	 2.59160531301E-01	 7.44523926229E+01	 2.59160531301E-01	 7.44523926229E+01	 9.63448980208E-01	-1.50196040771E+01
4.37933510370E-04	 9.60260643892E-01	-1.56869600210E+01	 2.70392829181E-01	 7.37848413069E+01	 2.70392829181E-01	 7.37848413069E+01	 9.60260643892E-01	-1.56869600210E+01
4.58559445451E-04	 9.56817261304E-01	-1.63846553434E+01	 2.82096256231E-01	 7.30928859859E+01	 2.82096256231E-01	 7.30928859859E+01	 9.56817261304E-01	-1.63846553434E+01
4.80156827539E-04	 9.53053997876E-01	-1.71079112770E+01	 2.94184672080E-01	 7.23665361165E+01	 2.94184672080E-01	 7.23665361165E+01	 9.53053997876E-01	-1.71079112770E+01
5.02771410163E-04	 9.49007561735E-01	-1.78547102552E+01	 3.06617384865E-01	 7.16165509510E+01	 3.06617384865E-01	 7.16165509510E+01	 9.49007561735E-01	-1.78547102552E+01
5.26451101762E-04	 9.44664901691E-01	-1.86312734276E+01	 3.19490005689E-01	 7.08433979631E+01	 3.19490005689E-01	 7.08433979631E+01	 9.44664901691E-01	-1.86312734276E+01
5.51246067188E-04	 9.39941815111E-01	-1.94365024481E+01	 3.32776132608E-01	 7.00350784068E+01	 3.32776132608E-01	 7.00350784068E+01	 9.39941815111E-01	-1.94365024481E+01
5.77208833970E-04	 9.34869776068E-01	-2.02765318619E+01	 3.46565884252E-01	 6.92008402973E+01	 3.46565884252E-01	 6.92008402973E+01	 9.34869776068E-01	-2.02765318619E+01
6.04394403597E-04	 9.29411659845E-01	-2.11353825293E+01	 3.60588155662E-01	 6.83371753411E+01	 3.60588155662E-01	 6.83371753411E+01	 9.29411659845E-01	-2.11353825293E+01
6.32860368034E-04	 9.23565507935E-01	-2.20274152331E+01	 3.75065961574E-01	 6.74472298587E+01	 3.75065961574E-01	 6.74472298587E+01	 9.23565507935E-01	-2.20274152331E+01
6.62667031734E-04	 9.17217598999E-01	-2.29526387839E+01	 3.89986805364E-01	 6.65169939367E+01	 3.89986805364E-01	 6.65169939367E+01	 9.17217598999E-01	-2.29526387839E+01
6.93877539388E-04	 9.10477349569E-01	-2.39105416029E+01	 4.05326696239E-01	 6.55661403222E+01	 4.05326696239E-01	 6.55661403222E+01	 9.10477349569E-01	-2.39105416029E+01
7.26558009694E-04	 9.03257148357E-01	-2.48878142046E+01	 4.20860744068E-01	 6.45844481528E+01	 4.20860744068E-01	 6.45844481528E+01	 9.03257148357E-01	-2.48878142046E+01
7.60777675433E-04	 8.95536905475E-01	-2.58959625172E+01	 4.36757191131E-01	 6.35725159268E+01	 4.36757191131E-01	 6.35725159268E+01	 8.95536905475E-01	-2.58959625172E+01
7.96609030133E-04	 8.87292924202E-01	-2.69376025620E+01	 4.53039426695E-01	 6.25302701606E+01	 4.53039426695E-01	 6.25302701606E+01	 8.87292924202E-01	-2.69376025620E+01
8.34127981644E-04	 8.78521735771E-01	-2.80121265685E+01	 4.69678354075E-01	 6.14600819686E+01	 4.69678354075E-01	 6.14600819686E+01	 8.78521735771E-01	-2.80121265685E+01
8.73414012952E-04	 8.69298090142E-01	-2.91054469622E+01	 4.86438598768E-01	 6.03730007609E+01	 4.86438598768E-01	 6.03730007609E+01	 8.69298090142E-01	-2.91054469622E+01
9.14550350555E-04	 8.59534530871E-01	-3.02216558189E+01	 5.03367141820E-01	 5.92604235426E+01	 5.03367141820E-01	 5.92604235426E+01	 8.59534530871E-01	-3.02216558189E+01
9.57624140782E-04	 8.49149188293E-01	-3.13682237672E+01	 5.20557304316E-01	 5.81155113500E+01	 5.20557304316E-01	 5.81155113500E+01	 8.49149188293E-01	-3.13682237672E+01
1.00272663441E-03	 8.38110144278E-01	-3.25433074090E+01	 5.37959026622E-01	 5.69374759930E+01	 5.37959026622E-01	 5.69374759930E+01	 8.38110144278E-01	-3.25433074090E+01
1.04995337997E-03	 8.26658810077E-01	-3.37375255370E+01	 5.55411087906E-01	 5.57537131253E+01	 5.55411087906E-01	 5.57537131253E+01	 8.26658810077E-01	-3.37375255370E+01
1.09940442617E-03	 8.14502415099E-01	-3.49441842661E+01	 5.72801848784E-01	 5.45348667262E+01	 5.72801848784E-01	 5.45348667262E+01	 8.14502415099E-01	-3.49441842661E+01
1.15118453384E-03	 8.01912974309E-01	-3.61811677417E+01	 5.90363667902E-01	 5.33101372653E+01	 5.90363667902E-01	 5.33101372653E+01	 8.01912974309E-01	-3.61811677417E+01
1.20540339789E-03	 7.88660545013E-01	-3.74338876563E+01	 6.07869529778E-01	 5.20576186930E+01	 6.07869529778E-01	 5.20576186930E+01	 7.88660545013E-01	-3.74338876563E+01
1.26217587966E-03	 7.74895842102E-01	-3.86958797859E+01	 6.25211429907E-01	 5.07927932043E+01	 6.25211429907E-01	 5.07927932043E+01	 7.74895842102E-01	-3.86958797859E+01
1.32162225026E-03	 7.60694767911E-01	-3.99598810003E+01	 6.42277245961E-01	 4.95227480931E+01	 6.42277245961E-01	 4.95227480931E+01	 7.60694767911E-01	-3.99598810003E+01
1.38386844538E-03	 7.45985572040E-01	-4.12420026958E+01	 6.59267684073E-01	 4.82412115128E+01	 6.59267684073E-01	 4.82412115128E+01	 7.45985572040E-01	-4.12420026958E+01
1.44904633206E-03	 7.30771953613E-01	-4.25475730323E+01	 6.76228266284E-01	 4.69487790547E+01	 6.76228266284E-01	 4.69487790547E+01	 7.30771953613E-01	-4.25475730323E+01
1.51729398808E-03	 7.15128749794E-01	-4.38442311251E+01	 6.92726982376E-01	 4.56514812591E+01	 6.92726982376E-01	 4.56514812591E+01	 7.15128749794E-01	-4.38442311251E+01
1.58875599443E-03	 6.99151292276E-01	-4.51356358900E+01	 7.08806544234E-01	 4.43567528896E+01	 7.08806544234E-01	 4.43567528896E+01	 6.99151292276E-01	-4.51356358900E+01
1.66358374162E-03	 6.82755360062E-01	-4.64320758423E+01	 7.24586602485E-01	 4.30572066803E+01	 7.24586602485E-01	 4.30572066803E+01	 6.82755360062E-01	-4.64320758423E+01
1.74193575042E-03	 6.66082818440E-01	-4.77335691569E+01	 7.40053793585E-01	 4.17634786861E+01	 7.40053793585E-01	 4.17634786861E+01	 6.66082818440E-01	-4.77335691569E+01
1.82397800764E-03	 6.49075438398E-01	-4.90264540574E+01	 7.55041563015E-01	 4.04700425038E+01	 7.55041563015E-01	 4.04700425038E+01	 6.49075438398E-01	-4.90264540574E+01
1.90988431781E-03	 6.31967921267E-01	-5.03032382957E+01	 7.69465319710E-01	 3.91936607599E+01	 7.69465319710E-01	 3.91936607599E+01	 6.31967921267E-01	-5.03032382957E+01
1.99983667135E-03	 6.14669139647E-01	-5.15660111357E+01	 7.83355616530E-01	 3.79261294028E+01	 7.83355616530E-01	 3.79261294028E+01	 6.14669139647E-01	-5.15660111357E+01
2.09402563013E-03	 5.97248186623E-01	-5.28227168470E+01	 7.96800626586E-01	 3.66714037438E+01	 7.96800626586E-01	 3.66714037438E+01	 5.97248186623E-01	-5.28227168470E+01
2.19265073117E-03	 5.79828490900E-01	-5.40680167805E+01	 8.09744415909E-01	 3.54369586451E+01	 8.09744415909E-01	 3.54369586451E+01	 5.79828490900E-01	-5.40680167805E+01
2.29592090932E-03	 5.62445659408E-01	-5.52820448519E+01	 8.21996192019E-01	 3.42236502758E+01	 8.21996192019E-01	 3.42236502758E+01	 5.62445659408E-01	-5.52820448519E+01
2.40405493996E-03	 5.45025795135E-01	-5.64832173493E+01	 8.33754822123E-01	 3.30250547372E+01	 8.33754822123E-01	 3.30250547372E+01	 5.45025795135E-01	-5.64832173493E+01
2.51728190239E-03	 5.27609555639E-01	-5.76641101546E+01	 8.44958245853E-01	 3.18427659802E+01	 8.44958245853E-01	 3.18427659802E+01	 5.27609555639E-01	-5.76641101546E+01
2.63584166516E-03	 5.10303921432E-01	-5.88281683797E+01	 8.55649996885E-01	 3.06828377402E+01	 8.55649996885E-01	 3.06828377402E+01	 5.10303921432E-01	-5.88281683797E+01
2.75998539425E-03	 4.93230495410E-01	-5.99524723333E+01	 8.65642733289E-01	 2.95519193958E+01	 8.65642733289E-01	 2.95519193958E+01	 4.93230495410E-01	-5.99524723333E+01
2.88997608512E-03	 4.76421518781E-01	-6.10565272381E+01	 8.75129941096E-01	 2.84507976082E+01	 8.75129941096E-01	 2.84507976082E+01	 4.76421518781E-01	-6.10565272381E+01
3.02608911988E-03	 4.59770297919E-01	-6.21317361968E+01	 8.84057953420E-01	 2.73711698182E+01	 8.84057953420E-01	 2.73711698182E+01	 4.59770297919E-01	-6.21317361968E+01
3.16861285067E-03	 4.43354061212E-01	-6.31815522949E+01	 8.92474782205E-01	 2.63169947070E+01	 8.92474782205E-01	 2.63169947070E+01	 4.43354061212E-01	-6.31815522949E+01
3.31784921055E-03	 4.27336744229E-01	-6.42055188007E+01	 9.00394541210E-01	 2.52976433998E+01	 9.00394541210E-01	 2.52976433998E+01	 4.27336744229E-01	-6.42055188007E+01
3.47411435310E-03	 4.11654225727E-01	-6.51922557718E+01	 9.07755331878E-01	 2.43078079146E+01	 9.07755331878E-01	 2.43078079146E+01	 4.11654225727E-01	-6.51922557718E+01
3.63773932222E-03	 3.96278786257E-01	-6.61621795487E+01	 9.14726951049E-01	 2.33448371937E+01	 9.14726951049E-01	 2.33448371937E+01	 3.96278786257E-01	-6.61621795487E+01
3.80907075343E-03	 3.81223576962E-01	-6.71024462391E+01	 9.21235558691E-01	 2.24086342424E+01	 9.21235558691E-01	 2.24086342424E+01	 3.81223576962E-01	-6.71024462391E+01
3.98847160817E-03	 3.66640099166E-01	-6.80005843756E+01	 9.27221817882E-01	 2.15077206918E+01	 9.27221817882E-01	 2.15077206918E+01	 3.66640099166E-01	-6.80005843756E+01
4.17632194279E-03	 3.52448313046E-01	-6.88813876925E+01	 9.32869584092E-01	 2.06363738918E+01	 9.32869584092E-01	 2.06363738918E+01	 3.52448313046E-01	-6.88813876925E+01
4.37301971364E-03	 3.38623389838E-01	-6.97284946320E+01	 9.38094168257E-01	 1.97923045430E+01	 9.38094168257E-01	 1.97923045430E+01	 3.38623389838E-01	-6.97284946320E+01
4.57898162016E-03	 3.25132946725E-01	-7.05434943432E+01	 9.42928202807E-01	 1.89729281039E+01	 9.42928202807E-01	 1.89729281039E+01	 3.25132946725E-01	-7.05434943432E+01
4.79464398762E-03	 3.12095499949E-01	-7.13348391876E+01	 9.47438337568E-01	 1.81848993060E+01	 9.47438337568E-01	 1.81848993060E+01	 3.12095499949E-01	-7.13348391876E+01
5.02046369149E-03	 2.99529735075E-01	-7.20895108962E+01	 9.51571758636E-01	 1.74287242532E+01	 9.51571758636E-01	 1.74287242532E+01	 2.99529735075E-01	-7.20895108962E+01
5.25691912531E-03	 2.87329572510E-01	-7.28155788878E+01	 9.55393226877E-01	 1.66975281905E+01	 9.55393226877E-01	 1.66975281905E+01	 2.87329572510E-01	-7.28155788878E+01
5.50451121415E-03	 2.75500402124E-01	-7.35288842079E+01	 9.58996424576E-01	 1.59912612012E+01	 9.58996424576E-01	 1.59912612012E+01	 2.75500402124E-01	-7.35288842079E+01
5.76376447582E-03	 2.64083764839E-01	-7.41996467058E+01	 9.62251274711E-01	 1.53119471090E+01	 9.62251274711E-01	 1.53119471090E+01	 2.64083764839E-01	-7.41996467058E+01
6.03522813203E-03	 2.53150370740E-01	-7.48469969805E+01	 9.65266463230E-01	 1.46634662938E+01	 9.65266463230E-01	 1.46634662938E+01	 2.53150370740E-01	-7.48469969805E+01
6.31947727192E-03	 2.42577091684E-01	-7.54730026125E+01	 9.68064787397E-01	 1.40381710640E+01	 9.68064787397E-01	 1.40381710640E+01	 2.42577091684E-01	-7.54730026125E+01
6.61711407037E-03	 2.32360849565E-01	-7.60742884983E+01	 9.70644092576E-01	 1.34356040078E+01	 9.70644092576E-01	 1.34356040078E+01	 2.32360849565E-01	-7.60742884983E+01
6.92876906367E-03	 2.22500430455E-01	-7.66585669663E+01	 9.73047259422E-01	 1.28554675452E+01	 9.73047259422E-01	 1.28554675452E+01	 2.22500430455E-01	-7.66585669663E+01
7.25510248534E-03	 2.13067753599E-01	-7.72047146542E+01	 9.75203763446E-01	 1.23017277169E+01	 9.75203763446E-01	 1.23017277169E+01	 2.13067753599E-01	-7.72047146542E+01
7.59680566477E-03	 2.04018579630E-01	-7.77386245391E+01	 9.77224662545E-01	 1.17716174476E+01	 9.77224662545E-01	 1.17716174476E+01	 2.04018579630E-01	-7.77386245391E+01
7.95460249181E-03	 1.95270492238E-01	-7.82482444038E+01	 9.79075277707E-01	 1.12601054386E+01	 9.79075277707E-01	 1.12601054386E+01	 1.95270492238E-01	-7.82482444038E+01
8.32925095033E-03	 1.86865472740E-01	-7.87430473100E+01	 9.80797091705E-01	 1.07695186070E+01	 9.80797091705E-01	 1.07695186070E+01	 1.86865472740E-01	-7.87430473100E+01
8.72154472395E-03	 1.78866623242E-01	-7.92201642560E+01	 9.82387100421E-01	 1.03033906484E+01	 9.82387100421E-01	 1.03033906484E+01	 1.78866623242E-01	-7.92201642560E+01
9.13231487747E-03	 1.71166271088E-01	-7.96754846361E+01	 9.83841433579E-01	 9.85530165648E+00	 9.83841433579E-01	 9.85530165648E+00	 1.71166271088E-01	-7.96754846361E+01
9.56243161745E-03	 1.63737059113E-01	-8.01074110429E+01	 9.85164565734E-01	 9.42355688728E+00	 9.85164565734E-01	 9.42355688728E+00	 1.63737059113E-01	-8.01074110429E+01
1.00128061357E-02	 1.56601644108E-01	-8.05184623743E+01	 9.86372223808E-01	 9.00938973130E+00	 9.86372223808E-01	 9.00938973130E+00	 1.56601644108E-01	-8.05184623743E+01
1.04843925397E-02	 1.49824929356E-01	-8.09231622484E+01	 9.87509535085E-01	 8.61650087127E+00	 9.87509535085E-01	 8.61650087127E+00	 1.49824929356E-01	-8.09231622484E+01
1.09781898737E-02	 1.43309070996E-01	-8.13023197203E+01	 9.88531671384E-01	 8.23910774408E+00	 9.88531671384E-01	 8.23910774408E+00	 1.43309070996E-01	-8.13023197203E+01
1.14952442353E-02	 1.37039136178E-01	-8.16504468713E+01	 9.89434325025E-01	 7.87627941529E+00	 9.89434325025E-01	 7.87627941529E+00	 1.37039136178E-01	-8.16504468713E+01
1.20366509917E-02	 1.31027983560E-01	-8.20013440819E+01	 9.90304639275E-01	 7.52874489722E+00	 9.90304639275E-01	 7.52874489722E+00	 1.31027983560E-01	-8.20013440819E+01
1.26035570997E-02	 1.25310968689E-01	-8.23390850053E+01	 9.91106650425E-01	 7.19847847093E+00	 9.91106650425E-01	 7.19847847093E+00	 1.25310968689E-01	-8.23390850053E+01
1.31971635363E-02	 1.19821472128E-01	-8.26564470718E+01	 9.91829809466E-01	 6.88157456181E+00	 9.91829809466E-01	 6.88157456181E+00	 1.19821472128E-01	-8.26564470718E+01
1.38187278421E-02	 1.14558722007E-01	-8.29575488074E+01	 9.92488199037E-01	 6.57795635086E+00	 9.92488199037E-01	 6.57795635086E+00	 1.14558722007E-01	-8.29575488074E+01
1.44695667859E-02	 1.09491001632E-01	-8.32454620497E+01	 9.93092382981E-01	 6.28576364790E+00	 9.93092382981E-01	 6.28576364790E+00	 1.09491001632E-01	-8.32454620497E+01
1.51510591543E-02	 1.04675242807E-01	-8.35264492891E+01	 9.93656772658E-01	 6.00825738329E+00	 9.93656772658E-01	 6.00825738329E+00	 1.04675242807E-01	-8.35264492891E+01
1.58646486722E-02	 1.00065293380E-01	-8.37823653401E+01	 9.94151825956E-01	 5.74273243671E+00	 9.94151825956E-01	 5.74273243671E+00	 1.00065293380E-01	-8.37823653401E+01
1.66118470616E-02	 9.56484692718E-02	-8.40312817705E+01	 9.94613758128E-01	 5.48845091852E+00	 9.94613758128E-01	 5.48845091852E+00	 9.56484692718E-02	-8.40312817705E+01
1.73942372440E-02	 9.14102110991E-02	-8.42739013374E+01	 9.95045368645E-01	 5.24455493947E+00	 9.95045368645E-01	 5.24455493947E+00	 9.14102110991E-02	-8.42739013374E+01
1.82134766941E-02	 8.73696105231E-02	-8.45173846323E+01	 9.95458795028E-01	 5.01213122588E+00	 9.95458795028E-01	 5.01213122588E+00	 8.73696105231E-02	-8.45173846323E+01
1.90713009505E-02	 8.35106988372E-02	-8.47335065813E+01	 9.95812950000E-01	 4.79022380153E+00	 9.95812950000E-01	 4.79022380153E+00	 8.35106988372E-02	-8.47335065813E+01
1.99695272931E-02	 7.98125622417E-02	-8.49420641064E+01	 9.96141060132E-01	 4.57763070259E+00	 9.96141060132E-01	 4.57763070259E+00	 7.98125622417E-02	-8.49420641064E+01
2.09100585925E-02	 7.62695417407E-02	-8.51379231341E+01	 9.96437765641E-01	 4.37401163962E+00	 9.96437765641E-01	 4.37401163962E+00	 7.62695417407E-02	-8.51379231341E+01
2.18948873413E-02	 7.28881453163E-02	-8.53311381836E+01	 9.96718089221E-01	 4.17973718024E+00	 9.96718089221E-01	 4.17973718024E+00	 7.28881453163E-02	-8.53311381836E+01
2.29260998752E-02	 6.96567867104E-02	-8.55204200932E+01	 9.96981017691E-01	 3.99413082733E+00	 9.96981017691E-01	 3.99413082733E+00	 6.96567867104E-02	-8.55204200932E+01
2.40058807929E-02	 6.65655667051E-02	-8.57006931963E+01	 9.97221428745E-01	 3.81661258757E+00	 9.97221428745E-01	 3.81661258757E+00	 6.65655667051E-02	-8.57006931963E+01
2.51365175838E-02	 6.35947123377E-02	-8.58710807298E+01	 9.97439991648E-01	 3.64603946574E+00	 9.97439991648E-01	 3.64603946574E+00	 6.35947123377E-02	-8.58710807298E+01
2.63204054745E-02	 6.07621934108E-02	-8.60260107960E+01	 9.97632180139E-01	 3.48343522460E+00	 9.97632180139E-01	 3.48343522460E+00	 6.07621934108E-02	-8.60260107960E+01
2.75600525026E-02	 5.80700689841E-02	-8.61824594312E+01	 9.97817416307E-01	 3.32892146397E+00	 9.97817416307E-01	 3.32892146397E+00	 5.80700689841E-02	-8.61824594312E+01
2.88580848301E-02	 5.54863136408E-02	-8.63255766429E+01	 9.97981385835E-01	 3.18064689933E+00	 9.97981385835E-01	 3.18064689933E+00	 5.54863136408E-02	-8.63255766429E+01
3.02172523068E-02	 5.30112808971E-02	-8.64578724306E+01	 9.98128181071E-01	 3.03862960169E+00	 9.98128181071E-01	 3.03862960169E+00	 5.30112808971E-02	-8.64578724306E+01
3.16404342960E-02	 5.06465555978E-02	-8.65960253453E+01	 9.98273876298E-01	 2.90296480409E+00	 9.98273876298E-01	 2.90296480409E+00	 5.06465555978E-02	-8.65960253453E+01
3.31306457740E-02	 4.83944196473E-02	-8.67204410674E+01	 9.98401191085E-01	 2.77377129926E+00	 9.98401191085E-01	 2.77377129926E+00	 4.83944196473E-02	-8.67204410674E+01
3.46910437174E-02	 4.62418170955E-02	-8.68360024067E+01	 9.98515775273E-01	 2.65029949183E+00	 9.98515775273E-01	 2.65029949183E+00	 4.62418170955E-02	-8.68360024067E+01
3.63249337913E-02	 4.41813758815E-02	-8.69480432674E+01	 9.98622765527E-01	 2.53212635642E+00	 9.98622765527E-01	 2.53212635642E+00	 4.41813758815E-02	-8.69480432674E+01
3.80357773520E-02	 4.21999249077E-02	-8.70588026970E+01	 9.98724281291E-01	 2.41849510316E+00	 9.98724281291E-01	 2.41849510316E+00	 4.21999249077E-02	-8.70588026970E+01
3.98271987798E-02	 4.03274367343E-02	-8.71587744326E+01	 9.98813479842E-01	 2.31111969446E+00	 9.98813479842E-01	 2.31111969446E+00	 4.03274367343E-02	-8.71587744326E+01
4.17029931574E-02	 3.85328975141E-02	-8.72589078686E+01	 9.98899033619E-01	 2.20822355781E+00	 9.98899033619E-01	 2.20822355781E+00	 3.85328975141E-02	-8.72589078686E+01
4.36671343094E-02	 3.68118196465E-02	-8.73503097057E+01	 9.98975243939E-01	 2.10954476237E+00	 9.98975243939E-01	 2.10954476237E+00	 3.68118196465E-02	-8.73503097057E+01
4.57237832210E-02	 3.51597099654E-02	-8.74338879127E+01	 9.99043469901E-01	 2.01482497064E+00	 9.99043469901E-01	 2.01482497064E+00	 3.51597099654E-02	-8.74338879127E+01
4.78772968527E-02	 3.35984736444E-02	-8.75265025141E+01	 9.99114017941E-01	 1.92532495237E+00	 9.99114017941E-01	 1.92532495237E+00	 3.35984736444E-02	-8.75265025141E+01
5.01322373708E-02	 3.21000600962E-02	-8.76055989780E+01	 9.99173788707E-01	 1.83942764672E+00	 9.99173788707E-01	 1.83942764672E+00	 3.21000600962E-02	-8.76055989780E+01
5.24933818117E-02	 3.06628572385E-02	-8.76791488434E+01	 9.99228102272E-01	 1.75704262713E+00	 9.99228102272E-01	 1.75704262713E+00	 3.06628572385E-02	-8.76791488434E+01
5.49657322024E-02	 2.92888876675E-02	-8.77466379650E+01	 9.99277064516E-01	 1.67828510627E+00	 9.99277064516E-01	 1.67828510627E+00	 2.92888876675E-02	-8.77466379650E+01
5.75545261569E-02	 2.79826442366E-02	-8.78208125224E+01	 9.99327252681E-01	 1.60341573997E+00	 9.99327252681E-01	 1.60341573997E+00	 2.79826442366E-02	-8.78208125224E+01
6.02652479720E-02	 2.67350685698E-02	-8.78786801089E+01	 9.99367568465E-01	 1.53190805201E+00	 9.99367568465E-01	 1.53190805201E+00	 2.67350685698E-02	-8.78786801089E+01
6.31036402460E-02	 2.55411412622E-02	-8.79419680828E+01	 9.99408774125E-01	 1.46347993877E+00	 9.99408774125E-01	 1.46347993877E+00	 2.55411412622E-02	-8.79419680828E+01
6.60757160435E-02	 2.43962968056E-02	-8.79958561574E+01	 9.99444253389E-01	 1.39786525905E+00	 9.99444253389E-01	 1.39786525905E+00	 2.43962968056E-02	-8.79958561574E+01
6.91877716349E-02	 2.33066865267E-02	-8.80565772800E+01	 9.99481075337E-01	 1.33542049233E+00	 9.99481075337E-01	 1.33542049233E+00	 2.33066865267E-02	-8.80565772800E+01
7.24463998338E-02	 2.22672849589E-02	-8.81011550810E+01	 9.99509968780E-01	 1.27585146797E+00	 9.99509968780E-01	 1.27585146797E+00	 2.22672849589E-02	-8.81011550810E+01
7.58585039649E-02	 2.12721051088E-02	-8.81489328954E+01	 9.99539022036E-01	 1.21881956042E+00	 9.99539022036E-01	 1.21881956042E+00	 2.12721051088E-02	-8.81489328954E+01
7.94313124874E-02	 2.03190054402E-02	-8.81982090527E+01	 9.99567467248E-01	 1.16420128198E+00	 9.99567467248E-01	 1.16420128198E+00	 2.03190054402E-02	-8.81982090527E+01
8.31723943092E-02	 1.94074589161E-02	-8.82351797658E+01	 9.99590548356E-01	 1.11196310362E+00	 9.99590548356E-01	 1.11196310362E+00	 1.94074589161E-02	-8.82351797658E+01
8.70896748209E-02	 1.85428985116E-02	-8.82796536950E+01	 9.99615165505E-01	 1.06242066172E+00	 9.99615165505E-01	 1.06242066172E+00	 1.85428985116E-02	-8.82796536950E+01
9.11914526857E-02	 1.77136643268E-02	-8.83146864035E+01	 9.99635861257E-01	 1.01490180215E+00	 9.99635861257E-01	 1.01490180215E+00	 1.77136643268E-02	-8.83146864035E+01
9.54864174202E-02	 1.69201767142E-02	-8.83397435133E+01	 9.99652859566E-01	 9.69430501361E-01	 9.99652859566E-01	 9.69430501361E-01	 1.69201767142E-02	-8.83397435133E+01
9.99836678023E-02	 1.61603191951E-02	-8.83827590886E+01	 9.99674441474E-01	 9.25890978551E-01	 9.99674441474E-01	 9.25890978551E-01	 1.61603191951E-02	-8.83827590886E+01
1.04692731147E-01	 1.54405831315E-02	-8.84003254475E+01	 9.99688118455E-01	 8.84646505951E-01	 9.99688118455E-01	 8.84646505951E-01	 1.54405831315E-02	-8.84003254475E+01
1.09623583491E-01	 1.47511138403E-02	-8.84397910918E+01	 9.99707120059E-01	 8.45141392672E-01	 9.99707120059E-01	 8.45141392672E-01	 1.47511138403E-02	-8.84397910918E+01
1.14786670725E-01	 1.40883122666E-02	-8.84563765131E+01	 9.99719689279E-01	 8.07160850431E-01	 9.99719689279E-01	 8.07160850431E-01	 1.40883122666E-02	-8.84563765131E+01
1.20192930722E-01	 1.34544195738E-02	-8.84895925320E+01	 9.99735837087E-01	 7.70840492458E-01	 9.99735837087E-01	 7.70840492458E-01	 1.34544195738E-02	-8.84895925320E+01
1.25853816513E-01	 1.28577899684E-02	-8.85080928976E+01	 9.99747867407E-01	 7.36653392134E-01	 9.99747867407E-01	 7.36653392134E-01	 1.28577899684E-02	-8.85080928976E+01
1.31781320547E-01	 1.22836287194E-02	-8.85252646201E+01	 9.99759281532E-01	 7.03754061247E-01	 9.99759281532E-01	 7.03754061247E-01	 1.22836287194E-02	-8.85252646201E+01
1.37988000096E-01	 1.17298669697E-02	-8.85343024922E+01	 9.99768736246E-01	 6.72022800790E-01	 9.99768736246E-01	 6.72022800790E-01	 1.17298669697E-02	-8.85343024922E+01
1.44487003859E-01	 1.12044692016E-02	-8.85517214943E+01	 9.99779557999E-01	 6.41918650417E-01	 9.99779557999E-01	 6.41918650417E-01	 1.12044692016E-02	-8.85517214943E+01
1.51292099818E-01	 1.07047013695E-02	-8.85532963554E+01	 9.99787010406E-01	 6.13281034954E-01	 9.99787010406E-01	 6.13281034954E-01	 1.07047013695E-02	-8.85532963554E+01
1.58417704402E-01	 1.02244982261E-02	-8.85811262062E+01	 9.99799076203E-01	 5.85768873066E-01	 9.99799076203E-01	 5.85768873066E-01	 1.02244982261E-02	-8.85811262062E+01
1.65878913032E-01	 9.76470478835E-03	-8.85891455306E+01	 9.99807233813E-01	 5.59423488146E-01	 9.99807233813E-01	 5.59423488146E-01	 9.76470478835E-03	-8.85891455306E+01
1.73691532095E-01	 9.32652220056E-03	-8.86109609134E+01	 9.99817391756E-01	 5.34318646711E-01	 9.99817391756E-01	 5.34318646711E-01	 9.32652220056E-03	-8.86109609134E+01
1.81872112435E-01	 8.90985909183E-03	-8.86033737819E+01	 9.99822514268E-01	 5.10443014222E-01	 9.99822514268E-01	 5.10443014222E-01	 8.90985909183E-03	-8.86033737819E+01
1.90437984412E-01	 8.50955047260E-03	-8.86130353533E+01	 9.99830220393E-01	 4.87507133159E-01	 9.99830220393E-01	 4.87507133159E-01	 8.50955047260E-03	-8.86130353533E+01
1.99407294617E-01	 8.12690958386E-03	-8.85986010329E+01	 9.99834253119E-01	 4.65580635562E-01	 9.99834253119E-01	 4.65580635562E-01	 8.12690958386E-03	-8.85986010329E+01
2.08799044314E-01	 7.75987036899E-03	-8.85919360467E+01	 9.99839412549E-01	 4.44549417106E-01	 9.99839412549E-01	 4.44549417106E-01	 7.75987036899E-03	-8.85919360467E+01
2.18633129697E-01	 7.41422480949E-03	-8.86036234885E+01	 9.99846796717E-01	 4.24746599560E-01	 9.99846796717E-01	 4.24746599560E-01	 7.41422480949E-03	-8.86036234885E+01
2.28930384036E-01	 7.08216236764E-03	-8.86062876821E+01	 9.99852811998E-01	 4.05721077582E-01	 9.99852811998E-01	 4.05721077582E-01	 7.08216236764E-03	-8.86062876821E+01
2.39712621813E-01	 6.76503784946E-03	-8.86076981342E+01	 9.99858496913E-01	 3.87551475460E-01	 9.99858496913E-01	 3.87551475460E-01	 6.76503784946E-03	-8.86076981342E+01
2.51002684936E-01	 6.45914446151E-03	-8.85835383494E+01	 9.99861184454E-01	 3.70022567260E-01	 9.99861184454E-01	 3.70022567260E-01	 6.45914446151E-03	-8.85835383494E+01
2.62824491128E-01	 6.16885552736E-03	-8.85817923972E+01	 9.99866340117E-01	 3.53390590287E-01	 9.99866340117E-01	 3.53390590287E-01	 6.16885552736E-03	-8.85817923972E+01
2.75203084598E-01	 5.89286484045E-03	-8.85724029455E+01	 9.99870541535E-01	 3.37577139317E-01	 9.99870541535E-01	 3.37577139317E-01	 5.89286484045E-03	-8.85724029455E+01
2.88164689095E-01	 5.62630814683E-03	-8.85674527841E+01	 9.99875161834E-01	 3.22304891721E-01	 9.99875161834E-01	 3.22304891721E-01	 5.62630814683E-03	-8.85674527841E+01
3.01736763461E-01	 5.37116398651E-03	-8.85675746081E+01	 9.99880149510E-01	 3.07687213198E-01	 9.99880149510E-01	 3.07687213198E-01	 5.37116398651E-03	-8.85675746081E+01
3.15948059804E-01	 5.12855810460E-03	-8.85393062730E+01	 9.99882411279E-01	 2.93785081871E-01	 9.99882411279E-01	 2.93785081871E-01	 5.12855810460E-03	-8.85393062730E+01
3.30828684411E-01	 4.89747682832E-03	-8.85294284077E+01	 9.99886299788E-01	 2.80545350992E-01	 9.99886299788E-01	 2.80545350992E-01	 4.89747682832E-03	-8.85294284077E+01
3.46410161522E-01	 4.67516959922E-03	-8.84946672100E+01	 9.99888105682E-01	 2.67805982242E-01	 9.99888105682E-01	 2.67805982242E-01	 4.67516959922E-03	-8.84946672100E+01
3.62725500115E-01	 4.46321149147E-03	-8.84633193369E+01	 9.99890264514E-01	 2.55660116958E-01	 9.99890264514E-01	 2.55660116958E-01	 4.46321149147E-03	-8.84633193369E+01
3.79809263839E-01	 4.26105303502E-03	-8.84453880491E+01	 9.99893471232E-01	 2.44077231418E-01	 9.99893471232E-01	 2.44077231418E-01	 4.26105303502E-03	-8.84453880491E+01
3.97697644229E-01	 4.06964338036E-03	-8.84170427411E+01	 9.99895854520E-01	 2.33109325616E-01	 9.99895854520E-01	 2.33109325616E-01	 4.06964338036E-03	-8.84170427411E+01
4.16428537385E-01	 3.88322323398E-03	-8.83989137585E+01	 9.99899035067E-01	 2.22428454107E-01	 9.99899035067E-01	 2.22428454107E-01	 3.88322323398E-03	-8.83989137585E+01
4.36041624245E-01	 3.70734717503E-03	-8.83708167640E+01	 9.99901464585E-01	 2.12350890499E-01	 9.99901464585E-01	 2.12350890499E-01	 3.70734717503E-03	-8.83708167640E+01
4.56578454658E-01	 3.53626343545E-03	-8.82862775842E+01	 9.99900493411E-01	 2.02542922814E-01	 9.99900493411E-01	 2.02542922814E-01	 3.53626343545E-03	-8.82862775842E+01
4.78082535397E-01	 3.37589636999E-03	-8.82970791314E+01	 9.99905371672E-01	 1.93357851525E-01	 9.99905371672E-01	 1.93357851525E-01	 3.37589636999E-03	-8.82970791314E+01
5.00599422333E-01	 3.21996564752E-03	-8.82509893316E+01	 9.99906902366E-01	 1.84421978674E-01	 9.99906902366E-01	 1.84421978674E-01	 3.21996564752E-03	-8.82509893316E+01
5.24176816943E-01	 3.07194049381E-03	-8.82222108102E+01	 9.99909412586E-01	 1.75940719724E-01	 9.99909412586E-01	 1.75940719724E-01	 3.07194049381E-03	-8.82222108102E+01
5.48864667362E-01	 2.92958482557E-03	-8.81674439650E+01	 9.99910602971E-01	 1.67782237086E-01	 9.99910602971E-01	 1.67782237086E-01	 2.92958482557E-03	-8.81674439650E+01
5.74715274199E-01	 2.79516182229E-03	-8.81354134053E+01	 9.99912955290E-01	 1.60080320744E-01	 9.99912955290E-01	 1.60080320744E-01	 2.79516182229E-03	-8.81354134053E+01
6.01783401336E-01	 2.66589944093E-03	-8.80640886170E+01	 9.99913491422E-01	 1.52670993788E-01	 9.99913491422E-01	 1.52670993788E-01	 2.66589944093E-03	-8.80640886170E+01
6.30126391938E-01	 2.54003510988E-03	-8.80404679717E+01	 9.99916369399E-01	 1.45460508899E-01	 9.99916369399E-01	 1.45460508899E-01	 2.54003510988E-03	-8.80404679717E+01
6.59804289942E-01	 2.42143439061E-03	-8.79530171023E+01	 9.99916436986E-01	 1.38661160821E-01	 9.99916436986E-01	 1.38661160821E-01	 2.42143439061E-03	-8.79530171023E+01
6.90879967251E-01	 2.30814609148E-03	-8.78401496972E+01	 9.99915671792E-01	 1.32164339808E-01	 9.99915671792E-01	 1.32164339808E-01	 2.30814609148E-03	-8.78401496972E+01
7.23419256928E-01	 2.19932599795E-03	-8.78314443537E+01	 9.99919194076E-01	 1.25932129254E-01	 9.99919194076E-01	 1.25932129254E-01	 2.19932599795E-03	-8.78314443537E+01
7.57491092668E-01	 2.09666271428E-03	-8.77340455549E+01	 9.99919296771E-01	 1.20045766739E-01	 9.99919296771E-01	 1.20045766739E-01	 2.09666271428E-03	-8.77340455549E+01
7.93167654822E-01	 1.99595039397E-03	-8.76126767714E+01	 9.99918848110E-01	 1.14269626644E-01	 9.99918848110E-01	 1.14269626644E-01	 1.99595039397E-03	-8.76126767714E+01
8.30524523318E-01	 1.89978311604E-03	-8.75712092054E+01	 9.99921293048E-01	 1.08760396324E-01	 9.99921293048E-01	 1.08760396324E-01	 1.89978311604E-03	-8.75712092054E+01
8.69640837772E-01	 1.80779746884E-03	-8.75179732278E+01	 9.99923342665E-01	 1.03489982488E-01	 9.99923342665E-01	 1.03489982488E-01	 1.80779746884E-03	-8.75179732278E+01
9.10599465141E-01	 1.72127149071E-03	-8.74644059255E+01	 9.99925329512E-01	 9.85324404955E-02	 9.99925329512E-01	 9.85324404955E-02	 1.72127149071E-03	-8.74644059255E+01
9.53487175281E-01	 1.63698423716E-03	-8.72269068126E+01	 9.99922138364E-01	 9.36897907066E-02	 9.99922138364E-01	 9.36897907066E-02	 1.63698423716E-03	-8.72269068126E+01
9.98394824759E-01	 1.55292034140E-03	-8.72655244627E+01	 9.99927117200E-01	 8.88809827163E-02	 9.99927117200E-01	 8.88809827163E-02	 1.55292034140E-03	-8.72655244627E+01
1.04541754934E+00	 1.47729637456E-03	-8.70262475603E+01	 9.99924448469E-01	 8.45352851894E-02	 9.99924448469E-01	 8.45352851894E-02	 1.47729637456E-03	-8.70262475603E+01
1.09465496551E+00	 1.40191930268E-03	-8.69410549416E+01	 9.99926168918E-01	 8.02155592404E-02	 9.99926168918E-01	 8.02155592404E-02	 1.40191930268E-03	-8.69410549416E+01
1.14621138154E+00	 1.32843052251E-03	-8.68740124289E+01	 9.99928438212E-01	 7.60056698562E-02	 9.99928438212E-01	 7.60056698562E-02	 1.32843052251E-03	-8.68740124289E+01
1.20019601844E+00	 1.26006022711E-03	-8.67491218755E+01	 9.99929335772E-01	 7.20850678922E-02	 9.99929335772E-01	 7.20850678922E-02	 1.26006022711E-03	-8.67491218755E+01
1.25672324135E+00	 1.19399740758E-03	-8.65043412756E+01	 9.99927908719E-01	 6.82886673073E-02	 9.99927908719E-01	 6.82886673073E-02	 1.19399740758E-03	-8.65043412756E+01
1.31591280182E+00	 1.13080441509E-03	-8.63677923176E+01	 9.99928998648E-01	 6.46647794716E-02	 9.99928998648E-01	 6.46647794716E-02	 1.13080441509E-03	-8.63677923176E+01
1.37789009148E+00	 1.07054322464E-03	-8.62102525479E+01	 9.99929812637E-01	 6.12077899641E-02	 9.99929812637E-01	 6.12077899641E-02	 1.07054322464E-03	-8.62102525479E+01
1.44278640771E+00	 1.01014753801E-03	-8.58205591784E+01	 9.99926887640E-01	 5.77275077410E-02	 9.99926887640E-01	 5.77275077410E-02	 1.01014753801E-03	-8.58205591784E+01
1.51073923177E+00	 9.55271102612E-04	-8.55985017738E+01	 9.99927141241E-01	 5.45755654911E-02	 9.99927141241E-01	 5.45755654911E-02	 9.55271102612E-04	-8.55985017738E+01
1.58189252007E+00	 9.01105682324E-04	-8.53802299844E+01	 9.99927825762E-01	 5.14655370375E-02	 9.99927825762E-01	 5.14655370375E-02	 9.01105682324E-04	-8.53802299844E+01
1.65639700911E+00	 8.44382472236E-04	-8.52616085052E+01	 9.99930602775E-01	 4.82175550571E-02	 9.99930602775E-01	 4.82175550571E-02	 8.44382472236E-04	-8.52616085052E+01
1.73441053484E+00	 7.91834452324E-04	-8.48311058784E+01	 9.99928973107E-01	 4.51874923067E-02	 9.99928973107E-01	 4.51874923067E-02	 7.91834452324E-04	-8.48311058784E+01
1.81609836701E+00	 7.45872934236E-04	-8.45213558170E+01	 9.99929063628E-01	 4.25431715261E-02	 9.99929063628E-01	 4.25431715261E-02	 7.45872934236E-04	-8.45213558170E+01
1.90163355930E+00	 6.96322983061E-04	-8.42111045388E+01	 9.99930006426E-01	 3.96956892577E-02	 9.99930006426E-01	 3.96956892577E-02	 6.96322983061E-04	-8.42111045388E+01
1.99119731593E+00	 6.48890851891E-04	-8.37764452690E+01	 9.99929863078E-01	 3.69621887239E-02	 9.99929863078E-01	 3.69621887239E-02	 6.48890851891E-04	-8.37764452690E+01
2.08497937553E+00	 6.04333638987E-04	-8.33478281318E+01	 9.99930173172E-01	 3.43950594843E-02	 9.99930173172E-01	 3.43950594843E-02	 6.04333638987E-04	-8.33478281318E+01
2.18317841312E+00	 5.62054330095E-04	-8.26273645089E+01	 9.99928031450E-01	 3.19394021382E-02	 9.99928031450E-01	 3.19394021382E-02	 5.62054330095E-04	-8.26273645089E+01
2.28600246096E+00	 5.17542523527E-04	-8.21793500716E+01	 9.99929708078E-01	 2.93792620912E-02	 9.99929708078E-01	 2.93792620912E-02	 5.17542523527E-04	-8.21793500716E+01
2.39366934929E+00	 4.77201673493E-04	-8.13845566134E+01	 9.99928625622E-01	 2.70350504789E-02	 9.99928625622E-01	 2.70350504789E-02	 4.77201673493E-04	-8.13845566134E+01
2.50640716778E+00	 4.37368237402E-04	-8.09698282611E+01	 9.99931446358E-01	 2.47504616017E-02	 9.99931446358E-01	 2.47504616017E-02	 4.37368237402E-04	-8.09698282611E+01
2.62445474876E+00	 3.95514533914E-04	-7.96114683268E+01	 9.99928755599E-01	 2.22914285489E-02	 9.99928755599E-01	 2.22914285489E-02	 3.95514533914E-04	-7.96114683268E+01
2.74806217315E+00	 3.58488189472E-04	-7.81317722100E+01	 9.99926334310E-01	 2.01022646463E-02	 9.99926334310E-01	 2.01022646463E-02	 3.58488189472E-04	-7.81317722100E+01
2.87749130027E+00	 3.21085736755E-04	-7.69374910306E+01	 9.99927479064E-01	 1.79221217306E-02	 9.99927479064E-01	 1.79221217306E-02	 3.21085736755E-04	-7.69374910306E+01
3.01301632257E+00	 2.82808186383E-04	-7.56347388177E+01	 9.99929872090E-01	 1.56981873998E-02	 9.99929872090E-01	 1.56981873998E-02	 2.82808186383E-04	-7.56347388177E+01
3.15492434650E+00	 2.50787914716E-04	-7.30886547663E+01	 9.99927076679E-01	 1.37487149537E-02	 9.99927076679E-01	 1.37487149537E-02	 2.50787914716E-04	-7.30886547663E+01
3.30351600075E+00	 2.14231949324E-04	-7.02386716180E+01	 9.99927587904E-01	 1.15525627494E-02	 9.99927587904E-01	 1.15525627494E-02	 2.14231949324E-04	-7.02386716180E+01
3.45910607312E+00	 1.81309703013E-04	-6.55805594269E+01	 9.99925057767E-01	 9.45968989161E-03	 9.99925057767E-01	 9.45968989161E-03	 1.81309703013E-04	-6.55805594269E+01
3.62202417738E+00	 1.48670580897E-04	-5.99951382822E+01	 9.99925662073E-01	 7.37716184282E-03	 9.99925662073E-01	 7.37716184282E-03	 1.48670580897E-04	-5.99951382822E+01
3.79261545157E+00	 1.21139039543E-04	-5.09988540100E+01	 9.99923767281E-01	 5.39430412628E-03	 9.99923767281E-01	 5.39430412628E-03	 1.21139039543E-04	-5.09988540100E+01
3.97124128915E+00	 9.89836330185E-05	-3.86803082527E+01	 9.99922730811E-01	 3.54471895183E-03	 9.99922730811E-01	 3.54471895183E-03	 9.89836330185E-05	-3.86803082527E+01
4.15828010459E+00	 8.17647216180E-05	-1.75768528945E+01	 9.99922052954E-01	 1.41484058255E-03	 9.99922052954E-01	 1.41484058255E-03	 8.17647216180E-05	-1.75768528945E+01
4.35412813508E+00	 7.77321032878E-05	 6.34910057994E+00	 9.99922744699E-01	-4.92557570173E-04	 9.99922744699E-01	-4.92557570173E-04	 7.77321032878E-05	 6.34910057994E+00
4.55920027987E+00	 9.27017013535E-05	 3.05556964443E+01	 9.99920172396E-01	-2.70041052304E-03	 9.99920172396E-01	-2.70041052304E-03	 9.27017013535E-05	 3.05556964443E+01
4.77393097933E+00	 1.14872259977E-04	 4.50106638341E+01	 9.99918791466E-01	-4.65520580461E-03	 9.99918791466E-01	-4.65520580461E-03	 1.14872259977E-04	 4.50106638341E+01
4.99877513519E+00	 1.42030095326E-04	 5.45234880288E+01	 9.99917576802E-01	-6.62753117728E-03	 9.99917576802E-01	-6.62753117728E-03	 1.42030095326E-04	 5.45234880288E+01
5.23420907432E+00	 1.72404968306E-04	 6.16334426735E+01	 9.99918100064E-01	-8.69268916278E-03	 9.99918100064E-01	-8.69268916278E-03	 1.72404968306E-04	 6.16334426735E+01
5.48073155779E+00	 2.06984734524E-04	 6.57894786160E+01	 9.99915135342E-01	-1.08171784228E-02	 9.99915135342E-01	-1.08171784228E-02	 2.06984734524E-04	 6.57894786160E+01
5.73886483746E+00	 2.40528759062E-04	 6.89368433482E+01	 9.99913579924E-01	-1.28615956520E-02	 9.99913579924E-01	-1.28615956520E-02	 2.40528759062E-04	 6.89368433482E+01
6.00915576239E+00	 2.77585165639E-04	 7.16538360712E+01	 9.99912662751E-01	-1.50973882637E-02	 9.99912662751E-01	-1.50973882637E-02	 2.77585165639E-04	 7.16538360712E+01
6.29217693733E+00	 3.11727068769E-04	 7.35797025128E+01	 9.99911925300E-01	-1.71336884993E-02	 9.99911925300E-01	-1.71336884993E-02	 3.11727068769E-04	 7.35797025128E+01
6.58852793573E+00	 3.46839947040E-04	 7.50757817133E+01	 9.99910730572E-01	-1.92038280176E-02	 9.99910730572E-01	-1.92038280176E-02	 3.46839947040E-04	 7.50757817133E+01
6.89883656995E+00	 3.86709142539E-04	 7.64150851827E+01	 9.99909238012E-01	-2.15388736064E-02	 9.99909238012E-01	-2.15388736064E-02	 3.86709142539E-04	 7.64150851827E+01
7.22376022128E+00	 4.26031119803E-04	 7.72747026395E+01	 9.99906241540E-01	-2.38124501800E-02	 9.99906241540E-01	-2.38124501800E-02	 4.26031119803E-04	 7.72747026395E+01
7.56398723255E+00	 4.67207823613E-04	 7.82177469027E+01	 9.99904704106E-01	-2.62075295121E-02	 9.99904704106E-01	-2.62075295121E-02	 4.67207823613E-04	 7.82177469027E+01
7.92023836639E+00	 5.10509168286E-04	 7.87220107456E+01	 9.99900285358E-01	-2.86880605931E-02	 9.99900285358E-01	-2.86880605931E-02	 5.10509168286E-04	 7.87220107456E+01
8.29326833214E+00	 5.52521007734E-04	 7.92008316013E+01	 9.99896623061E-01	-3.10996897856E-02	 9.99896623061E-01	-3.10996897856E-02	 5.52521007734E-04	 7.92008316013E+01
8.68386738469E+00	 5.99069858959E-04	 7.95926582785E+01	 9.99891954525E-01	-3.37631345190E-02	 9.99891954525E-01	-3.37631345190E-02	 5.99069858959E-04	 7.95926582785E+01
9.09286299862E+00	 6.48447247249E-04	 7.98193993532E+01	 9.99885589674E-01	-3.65725176267E-02	 9.99885589674E-01	-3.65725176267E-02	 6.48447247249E-04	 7.98193993532E+01
9.52112162115E+00	 6.94960528007E-04	 8.01488900849E+01	 9.99881334724E-01	-3.92358700880E-02	 9.99881334724E-01	-3.92358700880E-02	 6.94960528007E-04	 8.01488900849E+01
9.96955050775E+00	 7.47072582569E-04	 7.99354704669E+01	 9.99869714251E-01	-4.21509128789E-02	 9.99869714251E-01	-4.21509128789E-02	 7.47072582569E-04	 7.99354704669E+01
1.04390996441E+01	 8.02014184183E-04	 7.97947792746E+01	 9.99858215165E-01	-4.52314601744E-02	 9.99858215165E-01	-4.52314601744E-02	 8.02014184183E-04	 7.97947792746E+01
1.09307637585E+01	 8.54974656482E-04	 7.93427396516E+01	 9.99842239517E-01	-4.81490750165E-02	 9.99842239517E-01	-4.81490750165E-02	 8.54974656482E-04	 7.93427396516E+01
1.14455844296E+01	 9.08620393881E-04	 7.86350241263E+01	 9.99821345849E-01	-5.10484362632E-02	 9.99821345849E-01	-5.10484362632E-02	 9.08620393881E-04	 7.86350241263E+01
1.19846522922E+01	 9.58959766574E-04	 7.77810697122E+01	 9.99797477647E-01	-5.37105246541E-02	 9.99797477647E-01	-5.37105246541E-02	 9.58959766574E-04	 7.77810697122E+01
1.25491093486E+01	 1.00118384523E-03	 7.69849581407E+01	 9.99775002415E-01	-5.59025804688E-02	 9.99775002415E-01	-5.59025804688E-02	 1.00118384523E-03	 7.69849581407E+01
1.31401513872E+01	 1.03411734614E-03	 7.65569687759E+01	 9.99760095947E-01	-5.76410241622E-02	 9.99760095947E-01	-5.76410241622E-02	 1.03411734614E-03	 7.65569687759E+01
1.37590305162E+01	 1.06462531556E-03	 7.65703358371E+01	 9.99753275435E-01	-5.93452314359E-02	 9.99753275435E-01	-5.93452314359E-02	 1.06462531556E-03	 7.65703358371E+01
1.44070578160E+01	 1.10399403228E-03	 7.73470330388E+01	 9.99758755562E-01	-6.17329550584E-02	 9.99758755562E-01	-6.17329550584E-02	 1.10399403228E-03	 7.73470330388E+01
1.50856061166E+01	 1.15106342223E-03	 7.82488972499E+01	 9.99766208884E-01	-6.45839567353E-02	 9.99766208884E-01	-6.45839567353E-02	 1.15106342223E-03	 7.82488972499E+01
1.57961129060E+01	 1.20920564494E-03	 7.90772256736E+01	 9.99771577770E-01	-6.80427823255E-02	 9.99771577770E-01	-6.80427823255E-02	 1.20920564494E-03	 7.90772256736E+01
1.65400833755E+01	 1.27285730201E-03	 7.96363387052E+01	 9.99771803002E-01	-7.17559579006E-02	 9.99771803002E-01	-7.17559579006E-02	 1.27285730201E-03	 7.96363387052E+01
1.73190936085E+01	 1.34354123788E-03	 8.00220003164E+01	 9.99768080240E-01	-7.58324912161E-02	 9.99768080240E-01	-7.58324912161E-02	 1.34354123788E-03	 8.00220003164E+01
1.81347939191E+01	 1.41562811072E-03	 8.00776525303E+01	 9.99757040913E-01	-7.99157377388E-02	 9.99757040913E-01	-7.99157377388E-02	 1.41562811072E-03	 8.00776525303E+01
1.89889123486E+01	 1.48921198332E-03	 8.00506811904E+01	 9.99743774480E-01	-8.40639171408E-02	 9.99743774480E-01	-8.40639171408E-02	 1.48921198332E-03	 8.00506811904E+01
1.98832583260E+01	 1.56053983853E-03	 7.99583187353E+01	 9.99729078108E-01	-8.80665475885E-02	 9.99729078108E-01	-8.80665475885E-02	 1.56053983853E-03	 7.99583187353E+01
2.08197265015E+01	 1.63357831477E-03	 7.96129158021E+01	 9.99706761338E-01	-9.20903300591E-02	 9.99706761338E-01	-9.20903300591E-02	 1.63357831477E-03	 7.96129158021E+01
2.18003007601E+01	 1.69930077526E-03	 7.94830197436E+01	 9.99691228011E-01	-9.57567631260E-02	 9.99691228011E-01	-9.57567631260E-02	 1.69930077526E-03	 7.94830197436E+01
2.28270584244E+01	 1.76502334308E-03	 7.94580538652E+01	 9.99678585597E-01	-9.94534811793E-02	 9.99678585597E-01	-9.94534811793E-02	 1.76502334308E-03	 7.94580538652E+01
2.39021746555E+01	 1.83543757763E-03	 7.96250662244E+01	 9.99671088524E-01	-1.03477542709E-01	 9.99671088524E-01	-1.03477542709E-01	 1.83543757763E-03	 7.96250662244E+01
2.50279270610E+01	 1.90289230156E-03	 7.99542154577E+01	 9.99669824834E-01	-1.07391679922E-01	 9.99669824834E-01	-1.07391679922E-01	 1.90289230156E-03	 7.99542154577E+01
2.62067005199E+01	 1.98314822308E-03	 8.03658559608E+01	 9.99670019651E-01	-1.12060545657E-01	 9.99670019651E-01	-1.12060545657E-01	 1.98314822308E-03	 8.03658559608E+01
2.74409922350E+01	 2.06657283472E-03	 8.08842173717E+01	 9.99674675200E-01	-1.16948586471E-01	 9.99674675200E-01	-1.16948586471E-01	 2.06657283472E-03	 8.08842173717E+01
2.87334170233E+01	 2.15944097669E-03	 8.13001827981E+01	 9.99675646987E-01	-1.22343073877E-01	 9.99675646987E-01	-1.22343073877E-01	 2.15944097669E-03	 8.13001827981E+01
3.00867128551E+01	 2.25542050037E-03	 8.15861614198E+01	 9.99672472271E-01	-1.27877207602E-01	 9.99672472271E-01	-1.27877207602E-01	 2.25542050037E-03	 8.15861614198E+01
3.15037466547E+01	 2.36271930926E-03	 8.20440558050E+01	 9.99675710823E-01	-1.34114457048E-01	 9.99675710823E-01	-1.34114457048E-01	 2.36271930926E-03	 8.20440558050E+01
3.29875203736E+01	 2.47362925046E-03	 8.22582054364E+01	 9.99669784715E-01	-1.40483219398E-01	 9.99669784715E-01	-1.40483219398E-01	 2.47362925046E-03	 8.22582054364E+01
3.45411773503E+01	 2.58813688671E-03	 8.24851254274E+01	 9.99664807249E-01	-1.47065111430E-01	 9.99664807249E-01	-1.47065111430E-01	 2.58813688671E-03	 8.24851254274E+01
3.61680089692E+01	 2.70959932171E-03	 8.27644545938E+01	 9.99662343441E-01	-1.54064529215E-01	 9.99662343441E-01	-1.54064529215E-01	 2.70959932171E-03	 8.27644545938E+01
3.78714616335E+01	 2.83556915466E-03	 8.29512679800E+01	 9.99655998460E-01	-1.61293946804E-01	 9.99655998460E-01	-1.61293946804E-01	 2.83556915466E-03	 8.29512679800E+01
3.96551440661E+01	 2.96741488959E-03	 8.30713577140E+01	 9.99646371776E-01	-1.68838668423E-01	 9.99646371776E-01	-1.68838668423E-01	 2.96741488959E-03	 8.30713577140E+01
4.15228349547E+01	 3.10152165423E-03	 8.32462241305E+01	 9.99639997157E-01	-1.76534792617E-01	 9.99639997157E-01	-1.76534792617E-01	 3.10152165423E-03	 8.32462241305E+01
4.34784909571E+01	 3.24562398504E-03	 8.33321246849E+01	 9.99628336021E-01	-1.84771695151E-01	 9.99628336021E-01	-1.84771695151E-01	 3.24562398504E-03	 8.33321246849E+01
4.55262550826E+01	 3.39279796587E-03	 8.34786419809E+01	 9.99620351270E-01	-1.93208918938E-01	 9.99620351270E-01	-1.93208918938E-01	 3.39279796587E-03	 8.34786419809E+01
4.76704654698E+01	 3.54502092488E-03	 8.36173494551E+01	 9.99612115441E-01	-2.01934501539E-01	 9.99612115441E-01	-2.01934501539E-01	 3.54502092488E-03	 8.36173494551E+01
4.99156645761E+01	 3.70567650414E-03	 8.37657881393E+01	 9.99604377404E-01	-2.11148041896E-01	 9.99604377404E-01	-2.11148041896E-01	 3.70567650414E-03	 8.37657881393E+01
5.22666088010E+01	 3.87584189690E-03	 8.38775177920E+01	 9.99594053746E-01	-2.20892954567E-01	 9.99594053746E-01	-2.20892954567E-01	 3.87584189690E-03	 8.38775177920E+01
5.47282785625E+01	 4.04866492674E-03	 8.40149660643E+01	 9.99585961168E-01	-2.30803160491E-01	 9.99585961168E-01	-2.30803160491E-01	 4.04866492674E-03	 8.40149660643E+01
5.73058888481E+01	 4.23453547545E-03	 8.41037087305E+01	 9.99573868856E-01	-2.41441016689E-01	 9.99573868856E-01	-2.41441016689E-01	 4.23453547545E-03	 8.41037087305E+01
6.00049002624E+01	 4.42728346466E-03	 8.42208807677E+01	 9.99563905698E-01	-2.52486324060E-01	 9.99563905698E-01	-2.52486324060E-01	 4.42728346466E-03	 8.42208807677E+01
6.28310305951E+01	 4.62541496819E-03	 8.43553324692E+01	 9.99555648497E-01	-2.63849870076E-01	 9.99555648497E-01	-2.63849870076E-01	 4.62541496819E-03	 8.43553324692E+01
6.57902669346E+01	 4.83729905406E-03	 8.44528709791E+01	 9.99544000719E-01	-2.75985817139E-01	 9.99544000719E-01	-2.75985817139E-01	 4.83729905406E-03	 8.44528709791E+01
6.88888783508E+01	 5.05928878869E-03	 8.45755027256E+01	 9.99534415186E-01	-2.88713367200E-01	 9.99534415186E-01	-2.88713367200E-01	 5.05928878869E-03	 8.45755027256E+01
7.21334291765E+01	 5.28588933984E-03	 8.46548761970E+01	 9.99521450105E-01	-3.01687976299E-01	 9.99521450105E-01	-3.01687976299E-01	 5.28588933984E-03	 8.46548761970E+01
7.55307929136E+01	 5.52426274416E-03	 8.47581930940E+01	 9.99510446566E-01	-3.15349238540E-01	 9.99510446566E-01	-3.15349238540E-01	 5.52426274416E-03	 8.47581930940E+01
7.90881667944E+01	 5.78000134075E-03	 8.48760947927E+01	 9.99500368270E-01	-3.30013000644E-01	 9.99500368270E-01	-3.30013000644E-01	 5.78000134075E-03	 8.48760947927E+01
8.28130870285E+01	 6.03654647761E-03	 8.49477816206E+01	 9.99486487958E-01	-3.44703973202E-01	 9.99486487958E-01	-3.44703973202E-01	 6.03654647761E-03	 8.49477816206E+01
8.67134447689E+01	 6.31059929465E-03	 8.50389325782E+01	 9.99474040418E-01	-3.60408085640E-01	 9.99474040418E-01	-3.60408085640E-01	 6.31059929465E-03	 8.50389325782E+01
9.07975028283E+01	 6.60050952150E-03	 8.51007232425E+01	 9.99457924239E-01	-3.77006690391E-01	 9.99457924239E-01	-3.77006690391E-01	 6.60050952150E-03	 8.51007232425E+01
9.50739131840E+01	 6.89853038832E-03	 8.51400558357E+01	 9.99439191691E-01	-3.94059733579E-01	 9.99439191691E-01	-3.94059733579E-01	 6.89853038832E-03	 8.51400558357E+01
9.95517353073E+01	 7.21460142307E-03	 8.52289361282E+01	 9.99425788984E-01	-4.12174123119E-01	 9.99425788984E-01	-4.12174123119E-01	 7.21460142307E-03	 8.52289361282E+01
1.04240455355E+02	 7.54284284021E-03	 8.52767394253E+01	 9.99407170375E-01	-4.30964967921E-01	 9.99407170375E-01	-4.30964967921E-01	 7.54284284021E-03	 8.52767394253E+01
1.09150006267E+02	 7.89001502174E-03	 8.53288024363E+01	 9.99388396109E-01	-4.50843393674E-01	 9.99388396109E-01	-4.50843393674E-01	 7.89001502174E-03	 8.53288024363E+01
1.14290788806E+02	 8.28709883819E-03	 8.53216939606E+01	 9.99358226798E-01	-4.73543157983E-01	 9.99358226798E-01	-4.73543157983E-01	 8.28709883819E-03	 8.53216939606E+01
1.19673693595E+02	 8.66704177829E-03	 8.54286043818E+01	 9.99346570982E-01	-4.95335007683E-01	 9.99346570982E-01	-4.95335007683E-01	 8.66704177829E-03	 8.54286043818E+01
1.25310124187E+02	 9.04967521094E-03	 8.55002057633E+01	 9.99330727414E-01	-5.17263165733E-01	 9.99330727414E-01	-5.17263165733E-01	 9.04967521094E-03	 8.55002057633E+01
1.31212021222E+02	 9.46341887910E-03	 8.54715498876E+01	 9.99297355540E-01	-5.40909402401E-01	 9.99297355540E-01	-5.40909402401E-01	 9.46341887910E-03	 8.54715498876E+01
1.37391887726E+02	 9.89071951871E-03	 8.54950682417E+01	 9.99271782386E-01	-5.65366597344E-01	 9.99271782386E-01	-5.65366597344E-01	 9.89071951871E-03	 8.54950682417E+01
1.43862815595E+02	 1.03312732815E-02	 8.55132534308E+01	 9.99244882587E-01	-5.90580742506E-01	 9.99244882587E-01	-5.90580742506E-01	 1.03312732815E-02	 8.55132534308E+01
1.50638513331E+02	 1.08135954951E-02	 8.56969356712E+01	 9.99246816948E-01	-6.18304569710E-01	 9.99246816948E-01	-6.18304569710E-01	 1.08135954951E-02	 8.56969356712E+01
1.57733335087E+02	 1.13007636844E-02	 8.56739437639E+01	 9.99211100914E-01	-6.46164778082E-01	 9.99211100914E-01	-6.46164778082E-01	 1.13007636844E-02	 8.56739437639E+01
1.65162311067E+02	 1.17950975854E-02	 8.56977435851E+01	 9.99184384945E-01	-6.74470674502E-01	 9.99184384945E-01	-6.74470674502E-01	 1.17950975854E-02	 8.56977435851E+01
1.72941179378E+02	 1.23398350872E-02	 8.57286285163E+01	 9.99156703571E-01	-7.05669615992E-01	 9.99156703571E-01	-7.05669615992E-01	 1.23398350872E-02	 8.57286285163E+01
1.81086419361E+02	 1.28994503752E-02	 8.58897408803E+01	 9.99158262123E-01	-7.37824544081E-01	 9.99158262123E-01	-7.37824544081E-01	 1.28994503752E-02	 8.58897408803E+01
1.89615286510E+02	 1.34819848751E-02	 8.58355629180E+01	 9.99111436770E-01	-7.71129794780E-01	 9.99111436770E-01	-7.71129794780E-01	 1.34819848751E-02	 8.58355629180E+01
1.98545849021E+02	 1.41046540743E-02	 8.58119082218E+01	 9.99068961410E-01	-8.06756917990E-01	 9.99068961410E-01	-8.06756917990E-01	 1.41046540743E-02	 8.58119082218E+01
2.07897026073E+02	 1.47504086190E-02	 8.59433423458E+01	 9.99064863454E-01	-8.43838322343E-01	 9.99064863454E-01	-8.43838322343E-01	 1.47504086190E-02	 8.59433423458E+01
2.17688627907E+02	 1.54217271003E-02	 8.59401572224E+01	 9.99026608335E-01	-8.82276246416E-01	 9.99026608335E-01	-8.82276246416E-01	 1.54217271003E-02	 8.59401572224E+01
2.27941397793E+02	 1.61045616897E-02	 8.59031895628E+01	 9.98978616060E-01	-9.21346352132E-01	 9.98978616060E-01	-9.21346352132E-01	 1.61045616897E-02	 8.59031895628E+01
2.38677055974E+02	 1.68380834314E-02	 8.59370243291E+01	 9.98948180546E-01	-9.63385133464E-01	 9.98948180546E-01	-9.63385133464E-01	 1.68380834314E-02	 8.59370243291E+01
2.49918345680E+02	 1.76059078329E-02	 8.58869966752E+01	 9.98891606895E-01	-1.00731455771E+00	 9.98891606895E-01	-1.00731455771E+00	 1.76059078329E-02	 8.58869966752E+01
2.61689081309E+02	 1.84019090595E-02	 8.60297338901E+01	 9.98894578523E-01	-1.05304467917E+00	 9.98894578523E-01	-1.05304467917E+00	 1.84019090595E-02	 8.60297338901E+01
2.74014198878E+02	 1.92367011004E-02	 8.60152117278E+01	 9.98847571703E-01	-1.10085360628E+00	 9.98847571703E-01	-1.10085360628E+00	 1.92367011004E-02	 8.60152117278E+01
2.86919808847E+02	 2.01220446916E-02	 8.60324419447E+01	 9.98809462719E-01	-1.15159361890E+00	 9.98809462719E-01	-1.15159361890E+00	 2.01220446916E-02	 8.60324419447E+01
3.00433251438E+02	 2.10001250805E-02	 8.60326288510E+01	 9.98766777809E-01	-1.20190541384E+00	 9.98766777809E-01	-1.20190541384E+00	 2.10001250805E-02	 8.60326288510E+01
3.14583154548E+02	 2.19932168930E-02	 8.60615491367E+01	 9.98730444867E-01	-1.25884193870E+00	 9.98730444867E-01	-1.25884193870E+00	 2.19932168930E-02	 8.60615491367E+01
3.29399494403E+02	 2.29840092727E-02	 8.60629189351E+01	 9.98685163703E-01	-1.31562422892E+00	 9.98685163703E-01	-1.31562422892E+00	 2.29840092727E-02	 8.60629189351E+01
3.44913659057E+02	 2.40310833757E-02	 8.60470817990E+01	 9.98631185602E-01	-1.37561904735E+00	 9.98631185602E-01	-1.37561904735E+00	 2.40310833757E-02	 8.60470817990E+01
3.61158514890E+02	 2.51117978577E-02	 8.61413353110E+01	 9.98624443965E-01	-1.43766664026E+00	 9.98624443965E-01	-1.43766664026E+00	 2.51117978577E-02	 8.61413353110E+01
3.78168476233E+02	 2.62757610460E-02	 8.61134811340E+01	 9.98563190234E-01	-1.50436204144E+00	 9.98563190234E-01	-1.50436204144E+00	 2.62757610460E-02	 8.61134811340E+01
3.95979578274E+02	 2.74578008524E-02	 8.60943721832E+01	 9.98505607745E-01	-1.57210876644E+00	 9.98505607745E-01	-1.57210876644E+00	 2.74578008524E-02	 8.60943721832E+01
4.14629553400E+02	 2.87132124091E-02	 8.61206320791E+01	 9.98468429687E-01	-1.64411973865E+00	 9.98468429687E-01	-1.64411973865E+00	 2.87132124091E-02	 8.61206320791E+01
4.34157911127E+02	 3.00008180061E-02	 8.61231226627E+01	 9.98420341981E-01	-1.71795754247E+00	 9.98420341981E-01	-1.71795754247E+00	 3.00008180061E-02	 8.61231226627E+01
4.54606021806E+02	 3.14102297819E-02	 8.60613175577E+01	 9.98334381637E-01	-1.79871392659E+00	 9.98334381637E-01	-1.79871392659E+00	 3.14102297819E-02	 8.60613175577E+01
4.76017204260E+02	 3.28046875336E-02	 8.60779388460E+01	 9.98292794435E-01	-1.87871162946E+00	 9.98292794435E-01	-1.87871162946E+00	 3.28046875336E-02	 8.60779388460E+01
4.98436817558E+02	 3.43125582993E-02	 8.60734974694E+01	 9.98237509526E-01	-1.96519835035E+00	 9.98237509526E-01	-1.96519835035E+00	 3.43125582993E-02	 8.60734974694E+01
5.21912357104E+02	 3.58577668863E-02	 8.60447986595E+01	 9.98167869081E-01	-2.05380731623E+00	 9.98167869081E-01	-2.05380731623E+00	 3.58577668863E-02	 8.60447986595E+01
5.46493555256E+02	 3.75033236722E-02	 8.60202722820E+01	 9.98098579524E-01	-2.14818764673E+00	 9.98098579524E-01	-2.14818764673E+00	 3.75033236722E-02	 8.60202722820E+01
5.72232486683E+02	 3.92332119349E-02	 8.59550054147E+01	 9.98000118091E-01	-2.24736740640E+00	 9.98000118091E-01	-2.24736740640E+00	 3.92332119349E-02	 8.59550054147E+01
5.99183678684E+02	 4.10221224177E-02	 8.59082811281E+01	 9.97912164727E-01	-2.34996734289E+00	 9.97912164727E-01	-2.34996734289E+00	 4.10221224177E-02	 8.59082811281E+01
6.27404226703E+02	 4.28978242296E-02	 8.58395673454E+01	 9.97805490006E-01	-2.45753224204E+00	 9.97805490006E-01	-2.45753224204E+00	 4.28978242296E-02	 8.58395673454E+01
6.56953915282E+02	 4.48409842189E-02	 8.57868507954E+01	 9.97708395220E-01	-2.56900211967E+00	 9.97708395220E-01	-2.56900211967E+00	 4.48409842189E-02	 8.57868507954E+01
6.87895344716E+02	 4.68906256430E-02	 8.57029043633E+01	 9.97583015301E-01	-2.68655796582E+00	 9.97583015301E-01	-2.68655796582E+00	 4.68906256430E-02	 8.57029043633E+01
7.20294063670E+02	 4.90003169981E-02	 8.56040332349E+01	 9.97441424815E-01	-2.80755595657E+00	 9.97441424815E-01	-2.80755595657E+00	 4.90003169981E-02	 8.56040332349E+01
7.54218708040E+02	 5.12038657747E-02	 8.55352000951E+01	 9.97321282430E-01	-2.93400048476E+00	 9.97321282430E-01	-2.93400048476E+00	 5.12038657747E-02	 8.55352000951E+01
7.89741146357E+02	 5.35134932697E-02	 8.54581478205E+01	 9.97190311762E-01	-3.06654476678E+00	 9.97190311762E-01	-3.06654476678E+00	 5.35134932697E-02	 8.54581478205E+01
8.26936632042E+02	 5.59350632981E-02	 8.53541605318E+01	 9.97029416321E-01	-3.20550240829E+00	 9.97029416321E-01	-3.20550240829E+00	 5.59350632981E-02	 8.53541605318E+01
8.65883962824E+02	 5.84155825862E-02	 8.52206054151E+01	 9.96834023242E-01	-3.34782633649E+00	 9.96834023242E-01	-3.34782633649E+00	 5.84155825862E-02	 8.52206054151E+01
9.06665647674E+02	 6.10302109238E-02	 8.51304792418E+01	 9.96676154417E-01	-3.49794414498E+00	 9.96676154417E-01	-3.49794414498E+00	 6.10302109238E-02	 8.51304792418E+01
9.49368081597E+02	 6.37455087296E-02	 8.50395259326E+01	 9.96513689909E-01	-3.65387511103E+00	 9.96513689909E-01	-3.65387511103E+00	 6.37455087296E-02	 8.50395259326E+01
9.94081728659E+02	 6.66398550442E-02	 8.48916622639E+01	 9.96279953670E-01	-3.82004682148E+00	 9.96279953670E-01	-3.82004682148E+00	 6.66398550442E-02	 8.48916622639E+01
1.04090131363E+03	 6.95639658177E-02	 8.47710391981E+01	 9.96072080306E-01	-3.98800616252E+00	 9.96072080306E-01	-3.98800616252E+00	 6.95639658177E-02	 8.47710391981E+01
1.08992602266E+03	 7.26443135724E-02	 8.45744074797E+01	 9.95760875619E-01	-4.16487187182E+00	 9.95760875619E-01	-4.16487187182E+00	 7.26443135724E-02	 8.45744074797E+01
1.14125971341E+03	 7.58401734315E-02	 8.44314472731E+01	 9.95506494085E-01	-4.34851025048E+00	 9.95506494085E-01	-4.34851025048E+00	 7.58401734315E-02	 8.44314472731E+01
1.19501113503E+03	 7.91859532707E-02	 8.42460429091E+01	 9.95184685421E-01	-4.54075558938E+00	 9.95184685421E-01	-4.54075558938E+00	 7.91859532707E-02	 8.42460429091E+01
1.25129415862E+03	 8.26384140626E-02	 8.40823133820E+01	 9.94881467741E-01	-4.73923318488E+00	 9.94881467741E-01	-4.73923318488E+00	 8.26384140626E-02	 8.40823133820E+01
1.31022801837E+03	 8.62170543879E-02	 8.38663816529E+01	 9.94489431918E-01	-4.94494688408E+00	 9.94489431918E-01	-4.94494688408E+00	 8.62170543879E-02	 8.38663816529E+01
1.37193756425E+03	 8.99632389557E-02	 8.36273986286E+01	 9.94043599772E-01	-5.16033386226E+00	 9.94043599772E-01	-5.16033386226E+00	 8.99632389557E-02	 8.36273986286E+01
1.43655352641E+03	 9.37932329702E-02	 8.33725683786E+01	 9.93552868845E-01	-5.38058898412E+00	 9.93552868845E-01	-5.38058898412E+00	 9.37932329702E-02	 8.33725683786E+01
1.50421279220E+03	 9.77963456332E-02	 8.31019397968E+01	 9.93011989655E-01	-5.61086754926E+00	 9.93011989655E-01	-5.61086754926E+00	 9.77963456332E-02	 8.31019397968E+01
1.57505869613E+03	 1.01901312594E-01	 8.28154129492E+01	 9.92418776715E-01	-5.84706796022E+00	 9.92418776715E-01	-5.84706796022E+00	 1.01901312594E-01	 8.28154129492E+01
1.64924132350E+03	 1.06152207923E-01	 8.24898234485E+01	 9.91725576450E-01	-6.09167980350E+00	 9.91725576450E-01	-6.09167980350E+00	 1.06152207923E-01	 8.24898234485E+01
1.72691782842E+03	 1.10564573452E-01	 8.21311074829E+01	 9.90934130991E-01	-6.34560924559E+00	 9.90934130991E-01	-6.34560924559E+00	 1.10564573452E-01	 8.21311074829E+01
1.80825276666E+03	 1.15067397850E-01	 8.17350920222E+01	 9.90029596557E-01	-6.60472651610E+00	 9.90029596557E-01	-6.60472651610E+00	 1.15067397850E-01	 8.17350920222E+01
1.89341844431E+03	 1.19826979342E-01	 8.12546110453E+01	 9.88898678212E-01	-6.87844634416E+00	 9.88898678212E-01	-6.87844634416E+00	 1.19826979342E-01	 8.12546110453E+01
1.98259528278E+03	 1.24519579147E-01	 8.05954352632E+01	 9.87325169893E-01	-7.14743424102E+00	 9.87325169893E-01	-7.14743424102E+00	 1.24519579147E-01	 8.05954352632E+01
2.07597220103E+03	 1.29080699181E-01	 7.98397953832E+01	 9.85455158067E-01	-7.40786923850E+00	 9.85455158067E-01	-7.40786923850E+00	 1.29080699181E-01	 7.98397953832E+01
2.17374701578E+03	 1.32463861565E-01	 7.91712435955E+01	 9.83754829933E-01	-7.59983698562E+00	 9.83754829933E-01	-7.59983698562E+00	 1.32463861565E-01	 7.91712435955E+01
2.27612686059E+03	 1.36927844411E-01	 7.89897295504E+01	 9.83080321727E-01	-7.85813018416E+00	 9.83080321727E-01	-7.85813018416E+00	 1.36927844411E-01	 7.89897295504E+01
2.38332862468E+03	 1.41679001348E-01	 7.83751762154E+01	 9.81313225916E-01	-8.12976262795E+00	 9.81313225916E-01	-8.12976262795E+00	 1.41679001348E-01	 7.83751762154E+01
2.49557941236E+03	 1.46151148973E-01	 7.75999086176E+01	 9.79077153977E-01	-8.38315129410E+00	 9.79077153977E-01	-8.38315129410E+00	 1.46151148973E-01	 7.75999086176E+01
2.61311702419E+03	 1.50139081579E-01	 7.66841300734E+01	 9.76412767698E-01	-8.60560188926E+00	 9.76412767698E-01	-8.60560188926E+00	 1.50139081579E-01	 7.66841300734E+01
2.73619046074E+03	 1.53409025461E-01	 7.56464694358E+01	 9.73382161833E-01	-8.78252490586E+00	 9.73382161833E-01	-8.78252490586E+00	 1.53409025461E-01	 7.56464694358E+01
2.86506045008E+03	 1.55580748776E-01	 7.45131021630E+01	 9.70113212728E-01	-8.89074973266E+00	 9.70113212728E-01	-8.89074973266E+00	 1.55580748776E-01	 7.45131021630E+01
3.00000000000E+03	 1.56438439369E-01	 7.34249617433E+01	 9.67066873315E-01	-8.91934982169E+00	 9.67066873315E-01	-8.91934982169E+00	 1.56438439369E-01	 7.34249617433E+01
