!--------------------------------------------------
! S-parameter Generated by TDK Corporation
! Copyright(C) 2015 TDK Corporation.
! All Rights Reserved.
!--------------------------------------------------
! TDK P/N: CGJ6L2X7R1E155K160AA (Multilayer Ceramic Chip Capacitors)
! Property: C=1.5uF
! Size(LxWxT): 3.2x2.5x1.6mm, 0.126x0.098x0.063inches
! Model Type: s2p (Touchstone File Format Version 1.0)
! Frequency: DC=Yes Start=0.00004MHz Stop=3000MHz 396points Log-sweep
! Note: This model was converted from impedance.
! Model Generated on Jun. 23, 2015
! Hash(MD5):
!--------------------------------------------------
! Port Assignments:
!
!  1 ---| |--- 2
!
!--------------------------------------------------
! Applicable Conditions:
!   Temperature = 25 degC
!   DC Bias Voltage = 0 V
!   Small Signal Operation
!--------------------------------------------------
! Terms and conditions regarding TDK Simulation Models
! (1)This simulation model is being provided solely for informational purposes. Please refer to the specifications of the products in terms of detailed characteristics of such products.
! (2)In no event shall TDK Corporation of any of its subsidiaries be liable for any loss or damage arising, directly or indirectly, 
!    From any information contained in this simulation model, including, but not limited to loss or damages arising from any inaccuracies, omissions or errors in connection with such information.
! (3)Any and all copyrights on this simulation model are owned by TDK Corporation.
!    Duplication or redistribution of this simulation model without prior written permission from TDK Corporation is prohibited.
! (4)This simulation model is subject to any modification or change without any prior notice.
! (5)Neither TDK Corporation nor any of its subsidiaries shall make any warranty, express or implied, 
!    Including but not limited to the correctness, implied warranties of merchantability and fitness for a particular purpose with respect to this simulation models.
! (6)The use of this simulation model shall be deemed to have consented to the terms and conditions hereof.
!--------------------------------------------------
# MHz S MA R 50
0.00000000000E+00	 9.99998484851E-01	 0.00000000000E+00	 1.51514921947E-06	 0.00000000000E+00	 1.51514921947E-06	 0.00000000000E+00	 9.99998484851E-01	 0.00000000000E+00
4.00000000000E-05	 9.98852196192E-01	-2.27929973613E+00	 3.97723921835E-02	 8.72069310627E+01	 3.97723921835E-02	 8.72069310627E+01	 9.98852196192E-01	-2.27929973613E+00
4.18839330257E-05	 9.98767282828E-01	-2.38488914872E+00	 4.16137639536E-02	 8.71104120796E+01	 4.16137639536E-02	 8.71104120796E+01	 9.98767282828E-01	-2.38488914872E+00
4.38565961426E-05	 9.98663363741E-01	-2.49657968280E+00	 4.35614714844E-02	 8.69937930686E+01	 4.35614714844E-02	 8.69937930686E+01	 9.98663363741E-01	-2.49657968280E+00
4.59221683893E-05	 9.98550480588E-01	-2.61415416562E+00	 4.56116016968E-02	 8.68722521556E+01	 4.56116016968E-02	 8.68722521556E+01	 9.98550480588E-01	-2.61415416562E+00
4.80850256303E-05	 9.98432208777E-01	-2.73755519296E+00	 4.77630795905E-02	 8.67507257158E+01	 4.77630795905E-02	 8.67507257158E+01	 9.98432208777E-01	-2.73755519296E+00
5.03497498260E-05	 9.98299707004E-01	-2.86468118872E+00	 4.99793220972E-02	 8.66186942647E+01	 4.99793220972E-02	 8.66186942647E+01	 9.98299707004E-01	-2.86468118872E+00
5.27211387394E-05	 9.98165381322E-01	-2.99776907397E+00	 5.22991503943E-02	 8.64914941252E+01	 5.22991503943E-02	 8.64914941252E+01	 9.98165381322E-01	-2.99776907397E+00
5.52042161000E-05	 9.98021052470E-01	-3.13811035936E+00	 5.47450781998E-02	 8.63601192500E+01	 5.47450781998E-02	 8.63601192500E+01	 9.98021052470E-01	-3.13811035936E+00
5.78042422467E-05	 9.97857556686E-01	-3.28532013838E+00	 5.73104102193E-02	 8.62158251918E+01	 5.73104102193E-02	 8.62158251918E+01	 9.97857556686E-01	-3.28532013838E+00
6.05267252716E-05	 9.97685350702E-01	-3.43857848014E+00	 5.99807015327E-02	 8.60701193104E+01	 5.99807015327E-02	 8.60701193104E+01	 9.97685350702E-01	-3.43857848014E+00
6.33774326886E-05	 9.97480315225E-01	-3.59888350135E+00	 6.27734602323E-02	 8.59012609385E+01	 6.27734602323E-02	 8.59012609385E+01	 9.97480315225E-01	-3.59888350135E+00
6.63624036517E-05	 9.97267630501E-01	-3.76661878599E+00	 6.56950506451E-02	 8.57342619182E+01	 6.56950506451E-02	 8.57342619182E+01	 9.97267630501E-01	-3.76661878599E+00
6.94879617494E-05	 9.97036336063E-01	-3.94294900658E+00	 6.87657259210E-02	 8.55598910225E+01	 6.87657259210E-02	 8.55598910225E+01	 9.97036336063E-01	-3.94294900658E+00
7.27607284001E-05	 9.96781668244E-01	-4.12757804354E+00	 7.19802417420E-02	 8.53752499768E+01	 7.19802417420E-02	 8.53752499768E+01	 9.96781668244E-01	-4.12757804354E+00
7.61876368803E-05	 9.96503046451E-01	-4.31948108989E+00	 7.53206359841E-02	 8.51810911422E+01	 7.53206359841E-02	 8.51810911422E+01	 9.96503046451E-01	-4.31948108989E+00
7.97759470121E-05	 9.96207810508E-01	-4.52030476839E+00	 7.88153312036E-02	 8.49841508735E+01	 7.88153312036E-02	 8.49841508735E+01	 9.96207810508E-01	-4.52030476839E+00
8.35332605429E-05	 9.95874487773E-01	-4.73138786296E+00	 8.24875994634E-02	 8.47699799572E+01	 8.24875994634E-02	 8.47699799572E+01	 9.95874487773E-01	-4.73138786296E+00
8.74675372500E-05	 9.95514307509E-01	-4.95290696466E+00	 8.63401847860E-02	 8.45482615688E+01	 8.63401847860E-02	 8.45482615688E+01	 9.95514307509E-01	-4.95290696466E+00
9.15871118026E-05	 9.95133694191E-01	-5.18312019172E+00	 9.03425250395E-02	 8.43238658137E+01	 9.03425250395E-02	 8.43238658137E+01	 9.95133694191E-01	-5.18312019172E+00
9.59007114190E-05	 9.94707817213E-01	-5.42419460349E+00	 9.45322137507E-02	 8.40822422317E+01	 9.45322137507E-02	 8.40822422317E+01	 9.94707817213E-01	-5.42419460349E+00
1.00417474355E-04	 9.94239165829E-01	-5.67705865533E+00	 9.89250239119E-02	 8.38271003548E+01	 9.89250239119E-02	 8.38271003548E+01	 9.94239165829E-01	-5.67705865533E+00
1.05146969262E-04	 9.93741935610E-01	-5.94226813093E+00	 1.03530099750E-01	 8.35680702559E+01	 1.03530099750E-01	 8.35680702559E+01	 9.93741935610E-01	-5.94226813093E+00
1.10099215461E-04	 9.93185105144E-01	-6.21741077549E+00	 1.08305467398E-01	 8.32890101417E+01	 1.08305467398E-01	 8.32890101417E+01	 9.93185105144E-01	-6.21741077549E+00
1.15284704164E-04	 9.92581280055E-01	-6.50572010177E+00	 1.13306637878E-01	 8.29990866387E+01	 1.13306637878E-01	 8.29990866387E+01	 9.92581280055E-01	-6.50572010177E+00
1.20714420702E-04	 9.91925747609E-01	-6.80792173821E+00	 1.18545672396E-01	 8.26974494293E+01	 1.18545672396E-01	 8.26974494293E+01	 9.91925747609E-01	-6.80792173821E+00
1.26399867798E-04	 9.91212091274E-01	-7.12435388597E+00	 1.24027853330E-01	 8.23826284160E+01	 1.24027853330E-01	 8.23826284160E+01	 9.91212091274E-01	-7.12435388597E+00
1.32353089933E-04	 9.90444455196E-01	-7.45269851542E+00	 1.29712374880E-01	 8.20579530528E+01	 1.29712374880E-01	 8.20579530528E+01	 9.90444455196E-01	-7.45269851542E+00
1.38586698862E-04	 9.89594770588E-01	-7.79664291305E+00	 1.35662490269E-01	 8.17130051756E+01	 1.35662490269E-01	 8.17130051756E+01	 9.89594770588E-01	-7.79664291305E+00
1.45113900335E-04	 9.88674250456E-01	-8.15755939615E+00	 1.41900875878E-01	 8.13549357663E+01	 1.41900875878E-01	 8.13549357663E+01	 9.88674250456E-01	-8.15755939615E+00
1.51948522069E-04	 9.87649600945E-01	-8.53587253251E+00	 1.48434062186E-01	 8.09725384053E+01	 1.48434062186E-01	 8.09725384053E+01	 9.87649600945E-01	-8.53587253251E+00
1.59105043042E-04	 9.86573607943E-01	-8.92663075652E+00	 1.55175133301E-01	 8.05881017102E+01	 1.55175133301E-01	 8.05881017102E+01	 9.86573607943E-01	-8.92663075652E+00
1.66598624171E-04	 9.85371838660E-01	-9.33697448395E+00	 1.62246495264E-01	 8.01759031702E+01	 1.62246495264E-01	 8.01759031702E+01	 9.85371838660E-01	-9.33697448395E+00
1.74445140423E-04	 9.84076805766E-01	-9.76691678831E+00	 1.69646505879E-01	 7.97503816803E+01	 1.69646505879E-01	 7.97503816803E+01	 9.84076805766E-01	-9.76691678831E+00
1.82661214454E-04	 9.82648831311E-01	-1.02155302223E+01	 1.77357836066E-01	 7.93002929211E+01	 1.77357836066E-01	 7.93002929211E+01	 9.82648831311E-01	-1.02155302223E+01
1.91264251815E-04	 9.81085866408E-01	-1.06804366981E+01	 1.85337919962E-01	 7.88279383791E+01	 1.85337919962E-01	 7.88279383791E+01	 9.81085866408E-01	-1.06804366981E+01
2.00272477830E-04	 9.79389941884E-01	-1.11678973476E+01	 1.93691927565E-01	 7.83369455443E+01	 1.93691927565E-01	 7.83369455443E+01	 9.79389941884E-01	-1.11678973476E+01
2.09704976209E-04	 9.77564950384E-01	-1.16771461807E+01	 2.02404160126E-01	 7.78306721338E+01	 2.02404160126E-01	 7.78306721338E+01	 9.77564950384E-01	-1.16771461807E+01
2.19581729467E-04	 9.75545080206E-01	-1.22094760263E+01	 2.11494414368E-01	 7.72931690572E+01	 2.11494414368E-01	 7.72931690572E+01	 9.75545080206E-01	-1.22094760263E+01
2.29923661267E-04	 9.73395059119E-01	-1.27596000623E+01	 2.20869114151E-01	 7.67448497533E+01	 2.20869114151E-01	 7.67448497533E+01	 9.73395059119E-01	-1.27596000623E+01
2.40752680738E-04	 9.71059093807E-01	-1.33347713867E+01	 2.30648791587E-01	 7.61733709919E+01	 2.30648791587E-01	 7.61733709919E+01	 9.71059093807E-01	-1.33347713867E+01
2.52091728895E-04	 9.68501252670E-01	-1.39352236816E+01	 2.40833637123E-01	 7.55729326641E+01	 2.40833637123E-01	 7.55729326641E+01	 9.68501252670E-01	-1.39352236816E+01
2.63964827234E-04	 9.65690339433E-01	-1.45635111253E+01	 2.51462463075E-01	 7.49399593220E+01	 2.51462463075E-01	 7.49399593220E+01	 9.65690339433E-01	-1.45635111253E+01
2.76397128626E-04	 9.62669206775E-01	-1.52093669026E+01	 2.62357059794E-01	 7.42873695799E+01	 2.62357059794E-01	 7.42873695799E+01	 9.62669206775E-01	-1.52093669026E+01
2.89414970596E-04	 9.59419465271E-01	-1.58826035046E+01	 2.73677763540E-01	 7.36138954443E+01	 2.73677763540E-01	 7.36138954443E+01	 9.59419465271E-01	-1.58826035046E+01
3.03045931128E-04	 9.55902592761E-01	-1.65856654508E+01	 2.85459472972E-01	 7.29142634025E+01	 2.85459472972E-01	 7.29142634025E+01	 9.55902592761E-01	-1.65856654508E+01
3.17318887077E-04	 9.52038580663E-01	-1.73170627169E+01	 2.97670839803E-01	 7.21760110076E+01	 2.97670839803E-01	 7.21760110076E+01	 9.52038580663E-01	-1.73170627169E+01
3.32264075353E-04	 9.47902327554E-01	-1.80742203254E+01	 3.10260937956E-01	 7.14173601517E+01	 3.10260937956E-01	 7.14173601517E+01	 9.47902327554E-01	-1.80742203254E+01
3.47913156973E-04	 9.43448122839E-01	-1.88550717345E+01	 3.23188379597E-01	 7.06324064919E+01	 3.23188379597E-01	 7.06324064919E+01	 9.43448122839E-01	-1.88550717345E+01
3.64299284136E-04	 9.38659237826E-01	-1.96698991735E+01	 3.36613866729E-01	 6.98214537016E+01	 3.36613866729E-01	 6.98214537016E+01	 9.38659237826E-01	-1.96698991735E+01
3.81457170452E-04	 9.33470620190E-01	-2.05184443851E+01	 3.50522501521E-01	 6.89766620801E+01	 3.50522501521E-01	 6.89766620801E+01	 9.33470620190E-01	-2.05184443851E+01
3.99423164484E-04	 9.27873489418E-01	-2.13929300936E+01	 3.64776172827E-01	 6.81001411671E+01	 3.64776172827E-01	 6.81001411671E+01	 9.27873489418E-01	-2.13929300936E+01
4.18235326755E-04	 9.21911009952E-01	-2.22909312566E+01	 3.79324583578E-01	 6.72017324918E+01	 3.79324583578E-01	 6.72017324918E+01	 9.21911009952E-01	-2.22909312566E+01
4.37933510370E-04	 9.15519780396E-01	-2.32206092848E+01	 3.94287799888E-01	 6.62745904891E+01	 3.94287799888E-01	 6.62745904891E+01	 9.15519780396E-01	-2.32206092848E+01
4.58559445451E-04	 9.08591226535E-01	-2.41835469160E+01	 4.09677321573E-01	 6.53064527158E+01	 4.09677321573E-01	 6.53064527158E+01	 9.08591226535E-01	-2.41835469160E+01
4.80156827539E-04	 9.01204288783E-01	-2.51800345789E+01	 4.25480679612E-01	 6.43121406862E+01	 4.25480679612E-01	 6.43121406862E+01	 9.01204288783E-01	-2.51800345789E+01
5.02771410163E-04	 8.93362550515E-01	-2.61955012582E+01	 4.41452898528E-01	 6.32943581715E+01	 4.41452898528E-01	 6.32943581715E+01	 8.93362550515E-01	-2.61955012582E+01
5.26451101762E-04	 8.85036393937E-01	-2.72441829476E+01	 4.57801367661E-01	 6.22517857404E+01	 4.57801367661E-01	 6.22517857404E+01	 8.85036393937E-01	-2.72441829476E+01
5.51246067188E-04	 8.76130328952E-01	-2.83247089763E+01	 4.74485956756E-01	 6.11750649425E+01	 4.74485956756E-01	 6.11750649425E+01	 8.76130328952E-01	-2.83247089763E+01
5.77208833970E-04	 8.66624234051E-01	-2.94295045749E+01	 4.91371459106E-01	 6.00648166912E+01	 4.91371459106E-01	 6.00648166912E+01	 8.66624234051E-01	-2.94295045749E+01
6.04394403597E-04	 8.56684207907E-01	-3.05551736680E+01	 5.08387370885E-01	 5.89426452090E+01	 5.08387370885E-01	 5.89426452090E+01	 8.56684207907E-01	-3.05551736680E+01
6.32860368034E-04	 8.46097263224E-01	-3.17096798329E+01	 5.25635732108E-01	 5.77861692458E+01	 5.25635732108E-01	 5.77861692458E+01	 8.46097263224E-01	-3.17096798329E+01
6.62667031734E-04	 8.34949358866E-01	-3.28893976950E+01	 5.43040031862E-01	 5.66072105819E+01	 5.43040031862E-01	 5.66072105819E+01	 8.34949358866E-01	-3.28893976950E+01
6.93877539388E-04	 8.23225943370E-01	-3.40920709614E+01	 5.60545917512E-01	 5.54058494011E+01	 5.60545917512E-01	 5.54058494011E+01	 8.23225943370E-01	-3.40920709614E+01
7.26558009694E-04	 8.10984867612E-01	-3.53090969889E+01	 5.78009354182E-01	 5.41892232376E+01	 5.78009354182E-01	 5.41892232376E+01	 8.10984867612E-01	-3.53090969889E+01
7.60777675433E-04	 7.98133026728E-01	-3.65418913896E+01	 5.95433849766E-01	 5.29491935601E+01	 5.95433849766E-01	 5.29491935601E+01	 7.98133026728E-01	-3.65418913896E+01
7.96609030133E-04	 7.84713042705E-01	-3.77954440187E+01	 6.12868817212E-01	 5.16912351138E+01	 6.12868817212E-01	 5.16912351138E+01	 7.84713042705E-01	-3.77954440187E+01
8.34127981644E-04	 7.70685842160E-01	-3.90656700291E+01	 6.30236833929E-01	 5.04126445195E+01	 6.30236833929E-01	 5.04126445195E+01	 7.70685842160E-01	-3.90656700291E+01
8.73414012952E-04	 7.56392655406E-01	-4.03440787466E+01	 6.47402106795E-01	 4.91445675978E+01	 6.47402106795E-01	 4.91445675978E+01	 7.56392655406E-01	-4.03440787466E+01
9.14550350555E-04	 7.41568805968E-01	-4.16310041043E+01	 6.64356698930E-01	 4.78627537218E+01	 6.64356698930E-01	 4.78627537218E+01	 7.41568805968E-01	-4.16310041043E+01
9.57624140782E-04	 7.26226375949E-01	-4.29292744895E+01	 6.81121214628E-01	 4.65686397792E+01	 6.81121214628E-01	 4.65686397792E+01	 7.26226375949E-01	-4.29292744895E+01
1.00272663441E-03	 7.10424764232E-01	-4.42374293106E+01	 6.97659348377E-01	 4.52673252868E+01	 6.97659348377E-01	 4.52673252868E+01	 7.10424764232E-01	-4.42374293106E+01
1.04995337997E-03	 6.94365014805E-01	-4.55370597516E+01	 7.13729578974E-01	 4.39746309192E+01	 7.13729578974E-01	 4.39746309192E+01	 6.94365014805E-01	-4.55370597516E+01
1.09940442617E-03	 6.77904229838E-01	-4.68260074979E+01	 7.29306593828E-01	 4.26781097118E+01	 7.29306593828E-01	 4.26781097118E+01	 6.77904229838E-01	-4.68260074979E+01
1.15118453384E-03	 6.61140202389E-01	-4.81159517522E+01	 7.44525693439E-01	 4.13849738271E+01	 7.44525693439E-01	 4.13849738271E+01	 6.61140202389E-01	-4.81159517522E+01
1.20540339789E-03	 6.44001405880E-01	-4.94078758385E+01	 7.59390034493E-01	 4.00889859182E+01	 7.59390034493E-01	 4.00889859182E+01	 6.44001405880E-01	-4.94078758385E+01
1.26217587966E-03	 6.26841122930E-01	-5.06894249364E+01	 7.73752151414E-01	 3.88157297732E+01	 7.73752151414E-01	 3.88157297732E+01	 6.26841122930E-01	-5.06894249364E+01
1.32162225026E-03	 6.09569672011E-01	-5.19515795585E+01	 7.87519172108E-01	 3.75567719682E+01	 7.87519172108E-01	 3.75567719682E+01	 6.09569672011E-01	-5.19515795585E+01
1.38386844538E-03	 5.92072974827E-01	-5.32016810399E+01	 8.00778907863E-01	 3.63026761897E+01	 8.00778907863E-01	 3.63026761897E+01	 5.92072974827E-01	-5.32016810399E+01
1.44904633206E-03	 5.74614680831E-01	-5.44387415518E+01	 8.13523947096E-01	 3.50711809954E+01	 8.13523947096E-01	 3.50711809954E+01	 5.74614680831E-01	-5.44387415518E+01
1.51729398808E-03	 5.57076714779E-01	-5.56588179482E+01	 8.25723076600E-01	 3.38524751087E+01	 8.25723076600E-01	 3.38524751087E+01	 5.57076714779E-01	-5.56588179482E+01
1.58875599443E-03	 5.39710774858E-01	-5.68539397844E+01	 8.37309235538E-01	 3.26626448082E+01	 8.37309235538E-01	 3.26626448082E+01	 5.39710774858E-01	-5.68539397844E+01
1.66358374162E-03	 5.22367228790E-01	-5.80251069844E+01	 8.48310614119E-01	 3.14899175611E+01	 8.48310614119E-01	 3.14899175611E+01	 5.22367228790E-01	-5.80251069844E+01
1.74193575042E-03	 5.05099113792E-01	-5.91726235403E+01	 8.58746630067E-01	 3.03367023800E+01	 8.58746630067E-01	 3.03367023800E+01	 5.05099113792E-01	-5.91726235403E+01
1.82397800764E-03	 4.88037862076E-01	-6.02961024007E+01	 8.68630014194E-01	 2.92105095211E+01	 8.68630014194E-01	 2.92105095211E+01	 4.88037862076E-01	-6.02961024007E+01
1.90988431781E-03	 4.71316201660E-01	-6.13986365034E+01	 8.78002739402E-01	 2.81186815084E+01	 8.78002739402E-01	 2.81186815084E+01	 4.71316201660E-01	-6.13986365034E+01
1.99983667135E-03	 4.54809337199E-01	-6.24614107122E+01	 8.86731667998E-01	 2.70516104670E+01	 8.86731667998E-01	 2.70516104670E+01	 4.54809337199E-01	-6.24614107122E+01
2.09402563013E-03	 4.38435438103E-01	-6.35070437925E+01	 8.95021923252E-01	 2.60030768734E+01	 8.95021923252E-01	 2.60030768734E+01	 4.38435438103E-01	-6.35070437925E+01
2.19265073117E-03	 4.22453157505E-01	-6.45288093398E+01	 9.02833661734E-01	 2.49886155414E+01	 9.02833661734E-01	 2.49886155414E+01	 4.22453157505E-01	-6.45288093398E+01
2.29592090932E-03	 4.06891563359E-01	-6.55104316340E+01	 9.10068793253E-01	 2.40088182764E+01	 9.10068793253E-01	 2.40088182764E+01	 4.06891563359E-01	-6.55104316340E+01
2.40405493996E-03	 3.91614321661E-01	-6.64623537099E+01	 9.16830525814E-01	 2.30541162033E+01	 9.16830525814E-01	 2.30541162033E+01	 3.91614321661E-01	-6.64623537099E+01
2.51728190239E-03	 3.76686784389E-01	-6.73880816306E+01	 9.23163215365E-01	 2.21277730672E+01	 9.23163215365E-01	 2.21277730672E+01	 3.76686784389E-01	-6.73880816306E+01
2.63584166516E-03	 3.62083264279E-01	-6.82897006739E+01	 9.29099090479E-01	 2.12274011959E+01	 9.29099090479E-01	 2.12274011959E+01	 3.62083264279E-01	-6.82897006739E+01
2.75998539425E-03	 3.48035622304E-01	-6.91505460405E+01	 9.34552029116E-01	 2.03664562002E+01	 9.34552029116E-01	 2.03664562002E+01	 3.48035622304E-01	-6.91505460405E+01
2.88997608512E-03	 3.34332329869E-01	-6.99919581451E+01	 9.39677143796E-01	 1.95312386064E+01	 9.39677143796E-01	 1.95312386064E+01	 3.34332329869E-01	-6.99919581451E+01
3.02608911988E-03	 3.20997722987E-01	-7.07924716776E+01	 9.44366977496E-01	 1.87225780791E+01	 9.44366977496E-01	 1.87225780791E+01	 3.20997722987E-01	-7.07924716776E+01
3.16861285067E-03	 3.08031004671E-01	-7.15848297772E+01	 9.48825037006E-01	 1.79399716608E+01	 9.48825037006E-01	 1.79399716608E+01	 3.08031004671E-01	-7.15848297772E+01
3.31784921055E-03	 2.95588442562E-01	-7.23327489546E+01	 9.52867853436E-01	 1.71922170053E+01	 9.52867853436E-01	 1.71922170053E+01	 2.95588442562E-01	-7.23327489546E+01
3.47411435310E-03	 2.83546315099E-01	-7.30555549595E+01	 9.56620399054E-01	 1.64713970255E+01	 9.56620399054E-01	 1.64713970255E+01	 2.83546315099E-01	-7.30555549595E+01
3.63773932222E-03	 2.71871902121E-01	-7.37554439812E+01	 9.60108660137E-01	 1.57751431030E+01	 9.60108660137E-01	 1.57751431030E+01	 2.71871902121E-01	-7.37554439812E+01
3.80907075343E-03	 2.60565167986E-01	-7.44288524848E+01	 9.63330009398E-01	 1.51030838609E+01	 9.63330009398E-01	 1.51030838609E+01	 2.60565167986E-01	-7.44288524848E+01
3.98847160817E-03	 2.49702994440E-01	-7.50653800961E+01	 9.66253766649E-01	 1.44594294889E+01	 9.66253766649E-01	 1.44594294889E+01	 2.49702994440E-01	-7.50653800961E+01
4.17632194279E-03	 2.39256049199E-01	-7.56924937337E+01	 9.69015322468E-01	 1.38421703256E+01	 9.69015322468E-01	 1.38421703256E+01	 2.39256049199E-01	-7.56924937337E+01
4.37301971364E-03	 2.29163466144E-01	-7.62916265195E+01	 9.71545942320E-01	 1.32473899246E+01	 9.71545942320E-01	 1.32473899246E+01	 2.29163466144E-01	-7.62916265195E+01
4.57898162016E-03	 2.19437563833E-01	-7.68702917774E+01	 9.73888904759E-01	 1.26755958090E+01	 9.73888904759E-01	 1.26755958090E+01	 2.19437563833E-01	-7.68702917774E+01
4.79464398762E-03	 2.10088073873E-01	-7.74164915764E+01	 9.76010472991E-01	 1.21271230654E+01	 9.76010472991E-01	 1.21271230654E+01	 2.10088073873E-01	-7.74164915764E+01
5.02046369149E-03	 2.01143426834E-01	-7.79387814987E+01	 9.77956108245E-01	 1.16034559916E+01	 9.77956108245E-01	 1.16034559916E+01	 2.01143426834E-01	-7.79387814987E+01
5.25691912531E-03	 1.92522774920E-01	-7.84434923580E+01	 9.79758743203E-01	 1.10996899159E+01	 9.79758743203E-01	 1.10996899159E+01	 1.92522774920E-01	-7.84434923580E+01
5.50451121415E-03	 1.84215095156E-01	-7.89243123928E+01	 9.81405988734E-01	 1.06150271045E+01	 9.81405988734E-01	 1.06150271045E+01	 1.84215095156E-01	-7.89243123928E+01
5.76376447582E-03	 1.76245988479E-01	-7.93928382458E+01	 9.82943520980E-01	 1.01508497476E+01	 9.82943520980E-01	 1.01508497476E+01	 1.76245988479E-01	-7.93928382458E+01
6.03522813203E-03	 1.68658388846E-01	-7.98314119605E+01	 9.84324141560E-01	 9.70950941361E+00	 9.84324141560E-01	 9.70950941361E+00	 1.68658388846E-01	-7.98314119605E+01
6.31947727192E-03	 1.61343502854E-01	-8.02575435214E+01	 9.85609817912E-01	 9.28458743602E+00	 9.85609817912E-01	 9.28458743602E+00	 1.61343502854E-01	-8.02575435214E+01
6.61711407037E-03	 1.54301066067E-01	-8.06734193616E+01	 9.86811155102E-01	 8.87598593118E+00	 9.86811155102E-01	 8.87598593118E+00	 1.54301066067E-01	-8.06734193616E+01
6.92876906367E-03	 1.47560970139E-01	-8.10588391825E+01	 9.87879730438E-01	 8.48533704359E+00	 9.87879730438E-01	 8.48533704359E+00	 1.47560970139E-01	-8.10588391825E+01
7.25510248534E-03	 1.41150408622E-01	-8.14343481026E+01	 9.88876548793E-01	 8.11416727628E+00	 9.88876548793E-01	 8.11416727628E+00	 1.41150408622E-01	-8.14343481026E+01
7.59680566477E-03	 1.34980230335E-01	-8.17906407937E+01	 9.89783735738E-01	 7.75723369559E+00	 9.89783735738E-01	 7.75723369559E+00	 1.34980230335E-01	-8.17906407937E+01
7.95460249181E-03	 1.29054324489E-01	-8.21360660961E+01	 9.90626231155E-01	 7.41471959719E+00	 9.90626231155E-01	 7.41471959719E+00	 1.29054324489E-01	-8.21360660961E+01
8.32925095033E-03	 1.23359512855E-01	-8.24632251883E+01	 9.91391588277E-01	 7.08580895998E+00	 9.91391588277E-01	 7.08580895998E+00	 1.23359512855E-01	-8.24632251883E+01
8.72154472395E-03	 1.17958855334E-01	-8.27784308681E+01	 9.92097703174E-01	 6.77410936685E+00	 9.92097703174E-01	 6.77410936685E+00	 1.17958855334E-01	-8.27784308681E+01
9.13231487747E-03	 1.12768973462E-01	-8.30751116580E+01	 9.92735698739E-01	 6.47475884507E+00	 9.92735698739E-01	 6.47475884507E+00	 1.12768973462E-01	-8.30751116580E+01
9.56243161745E-03	 1.07792612136E-01	-8.33516602997E+01	 9.93307517173E-01	 6.18788430049E+00	 9.93307517173E-01	 6.18788430049E+00	 1.07792612136E-01	-8.33516602997E+01
1.00128061357E-02	 1.03016699639E-01	-8.36339156714E+01	 9.93864840298E-01	 5.91272637304E+00	 9.93864840298E-01	 5.91272637304E+00	 1.03016699639E-01	-8.36339156714E+01
1.04843925397E-02	 9.84803525216E-02	-8.38911935086E+01	 9.94353273123E-01	 5.65148851978E+00	 9.94353273123E-01	 5.65148851978E+00	 9.84803525216E-02	-8.38911935086E+01
1.09781898737E-02	 9.41305586539E-02	-8.41356849332E+01	 9.94799155404E-01	 5.40110320853E+00	 9.94799155404E-01	 5.40110320853E+00	 9.41305586539E-02	-8.41356849332E+01
1.14952442353E-02	 8.99639699630E-02	-8.43773581361E+01	 9.95221012363E-01	 5.16136658805E+00	 9.95221012363E-01	 5.16136658805E+00	 8.99639699630E-02	-8.43773581361E+01
1.20366509917E-02	 8.59649576747E-02	-8.46142843374E+01	 9.95616700093E-01	 4.93136054771E+00	 9.95616700093E-01	 4.93136054771E+00	 8.59649576747E-02	-8.46142843374E+01
1.26035570997E-02	 8.21675319221E-02	-8.48352016771E+01	 9.95970855371E-01	 4.71301961790E+00	 9.95970855371E-01	 4.71301961790E+00	 8.21675319221E-02	-8.48352016771E+01
1.31971635363E-02	 7.85286595973E-02	-8.50418779829E+01	 9.96289448126E-01	 4.50385619936E+00	 9.96289448126E-01	 4.50385619936E+00	 7.85286595973E-02	-8.50418779829E+01
1.38187278421E-02	 7.50380683899E-02	-8.52440551807E+01	 9.96588008144E-01	 4.30327506644E+00	 9.96588008144E-01	 4.30327506644E+00	 7.50380683899E-02	-8.52440551807E+01
1.44695667859E-02	 7.16829884768E-02	-8.54335753519E+01	 9.96857260384E-01	 4.11052789353E+00	 9.96857260384E-01	 4.11052789353E+00	 7.16829884768E-02	-8.54335753519E+01
1.51510591543E-02	 6.85059410864E-02	-8.56222910709E+01	 9.97113230300E-01	 3.92805676605E+00	 9.97113230300E-01	 3.92805676605E+00	 6.85059410864E-02	-8.56222910709E+01
1.58646486722E-02	 6.54649406291E-02	-8.57944486018E+01	 9.97338427161E-01	 3.75343210971E+00	 9.97338427161E-01	 3.75343210971E+00	 6.54649406291E-02	-8.57944486018E+01
1.66118470616E-02	 6.25530460752E-02	-8.59573756246E+01	 9.97543523859E-01	 3.58625305822E+00	 9.97543523859E-01	 3.58625305822E+00	 6.25530460752E-02	-8.59573756246E+01
1.73942372440E-02	 5.97555284814E-02	-8.61148459841E+01	 9.97733952081E-01	 3.42567011212E+00	 9.97733952081E-01	 3.42567011212E+00	 5.97555284814E-02	-8.61148459841E+01
1.82134766941E-02	 5.71001632047E-02	-8.62664511882E+01	 9.97909860697E-01	 3.27327303957E+00	 9.97909860697E-01	 3.27327303957E+00	 5.71001632047E-02	-8.62664511882E+01
1.90713009505E-02	 5.45621735016E-02	-8.64108670513E+01	 9.98070995860E-01	 3.12763390714E+00	 9.98070995860E-01	 3.12763390714E+00	 5.45621735016E-02	-8.64108670513E+01
1.99695272931E-02	 5.21303105494E-02	-8.65470447831E+01	 9.98217441275E-01	 2.98810282689E+00	 9.98217441275E-01	 2.98810282689E+00	 5.21303105494E-02	-8.65470447831E+01
2.09100585925E-02	 4.98042077206E-02	-8.66796819591E+01	 9.98354312716E-01	 2.85465755719E+00	 9.98354312716E-01	 2.85465755719E+00	 4.98042077206E-02	-8.66796819591E+01
2.18948873413E-02	 4.75772614912E-02	-8.68010089507E+01	 9.98475638233E-01	 2.72691311870E+00	 9.98475638233E-01	 2.72691311870E+00	 4.75772614912E-02	-8.68010089507E+01
2.29260998752E-02	 4.54614131339E-02	-8.69228038629E+01	 9.98591946949E-01	 2.60555682135E+00	 9.98591946949E-01	 2.60555682135E+00	 4.54614131339E-02	-8.69228038629E+01
2.40058807929E-02	 4.34306289790E-02	-8.70398004423E+01	 9.98699408733E-01	 2.48909048588E+00	 9.98699408733E-01	 2.48909048588E+00	 4.34306289790E-02	-8.70398004423E+01
2.51365175838E-02	 4.14882597761E-02	-8.71452662809E+01	 9.98793633443E-01	 2.37770219559E+00	 9.98793633443E-01	 2.37770219559E+00	 4.14882597761E-02	-8.71452662809E+01
2.63204054745E-02	 3.96310979406E-02	-8.72449691496E+01	 9.98879782818E-01	 2.27120845084E+00	 9.98879782818E-01	 2.27120845084E+00	 3.96310979406E-02	-8.72449691496E+01
2.75600525026E-02	 3.78693979949E-02	-8.73431902646E+01	 9.98961128328E-01	 2.17019730872E+00	 9.98961128328E-01	 2.17019730872E+00	 3.78693979949E-02	-8.73431902646E+01
2.88580848301E-02	 3.61801423829E-02	-8.74349886733E+01	 9.99034867841E-01	 2.07334560821E+00	 9.99034867841E-01	 2.07334560821E+00	 3.61801423829E-02	-8.74349886733E+01
3.02172523068E-02	 3.45609975718E-02	-8.75251879458E+01	 9.99104479892E-01	 1.98051998869E+00	 9.99104479892E-01	 1.98051998869E+00	 3.45609975718E-02	-8.75251879458E+01
3.16404342960E-02	 3.30081465773E-02	-8.76099537329E+01	 9.99167914315E-01	 1.89149945100E+00	 9.99167914315E-01	 1.89149945100E+00	 3.30081465773E-02	-8.76099537329E+01
3.31306457740E-02	 3.15434672093E-02	-8.76884797052E+01	 9.99224961720E-01	 1.80753743324E+00	 9.99224961720E-01	 1.80753743324E+00	 3.15434672093E-02	-8.76884797052E+01
3.46910437174E-02	 3.01377436876E-02	-8.77690058953E+01	 9.99280670328E-01	 1.72696017755E+00	 9.99280670328E-01	 1.72696017755E+00	 3.01377436876E-02	-8.77690058953E+01
3.63249337913E-02	 2.87897306939E-02	-8.78417974403E+01	 9.99330012175E-01	 1.64969302348E+00	 9.99330012175E-01	 1.64969302348E+00	 2.87897306939E-02	-8.78417974403E+01
3.80357773520E-02	 2.74947020214E-02	-8.79066223938E+01	 9.99373450967E-01	 1.57546455009E+00	 9.99373450967E-01	 1.57546455009E+00	 2.74947020214E-02	-8.79066223938E+01
3.98271987798E-02	 2.62731204040E-02	-8.79713620096E+01	 9.99414924686E-01	 1.50544937087E+00	 9.99414924686E-01	 1.50544937087E+00	 2.62731204040E-02	-8.79713620096E+01
4.17029931574E-02	 2.51027723157E-02	-8.80351245690E+01	 9.99454231315E-01	 1.43837326211E+00	 9.99454231315E-01	 1.43837326211E+00	 2.51027723157E-02	-8.80351245690E+01
4.36671343094E-02	 2.39775313767E-02	-8.80878296463E+01	 9.99487259909E-01	 1.37388237806E+00	 9.99487259909E-01	 1.37388237806E+00	 2.39775313767E-02	-8.80878296463E+01
4.57237832210E-02	 2.28968915814E-02	-8.81454951333E+01	 9.99521039882E-01	 1.31195107646E+00	 9.99521039882E-01	 1.31195107646E+00	 2.28968915814E-02	-8.81454951333E+01
4.78772968527E-02	 2.18789034897E-02	-8.82031462442E+01	 9.99553211262E-01	 1.25361250449E+00	 9.99553211262E-01	 1.25361250449E+00	 2.18789034897E-02	-8.82031462442E+01
5.01322373708E-02	 2.09034713186E-02	-8.82546033816E+01	 9.99581707828E-01	 1.19771319412E+00	 9.99581707828E-01	 1.19771319412E+00	 2.09034713186E-02	-8.82546033816E+01
5.24933818117E-02	 1.99658553866E-02	-8.82973666865E+01	 9.99606010912E-01	 1.14398087759E+00	 9.99606010912E-01	 1.14398087759E+00	 1.99658553866E-02	-8.82973666865E+01
5.49657322024E-02	 1.90688361876E-02	-8.83434943705E+01	 9.99630510572E-01	 1.09257712854E+00	 9.99630510572E-01	 1.09257712854E+00	 1.90688361876E-02	-8.83434943705E+01
5.75545261569E-02	 1.82178388814E-02	-8.83793779352E+01	 9.99650657463E-01	 1.04381012331E+00	 9.99650657463E-01	 1.04381012331E+00	 1.82178388814E-02	-8.83793779352E+01
6.02652479720E-02	 1.74051167627E-02	-8.84172464027E+01	 9.99670672467E-01	 9.97238010545E-01	 9.99670672467E-01	 9.97238010545E-01	 1.74051167627E-02	-8.84172464027E+01
6.31036402460E-02	 1.66269694804E-02	-8.84566697937E+01	 9.99690367010E-01	 9.52648445493E-01	 9.99690367010E-01	 9.52648445493E-01	 1.66269694804E-02	-8.84566697937E+01
6.60757160435E-02	 1.58790745387E-02	-8.84838254869E+01	 9.99705882452E-01	 9.09791233109E-01	 9.99705882452E-01	 9.09791233109E-01	 1.58790745387E-02	-8.84838254869E+01
6.91877716349E-02	 1.51685169812E-02	-8.85271135459E+01	 9.99725114328E-01	 8.69077069869E-01	 9.99725114328E-01	 8.69077069869E-01	 1.51685169812E-02	-8.85271135459E+01
7.24463998338E-02	 1.44928008206E-02	-8.85507741908E+01	 9.99738448065E-01	 8.30356948158E-01	 9.99738448065E-01	 8.30356948158E-01	 1.44928008206E-02	-8.85507741908E+01
7.58585039649E-02	 1.38433123342E-02	-8.85708320644E+01	 9.99750520098E-01	 7.93139832776E-01	 9.99750520098E-01	 7.93139832776E-01	 1.38433123342E-02	-8.85708320644E+01
7.94313124874E-02	 1.32224156674E-02	-8.86009949788E+01	 9.99764565556E-01	 7.57563210105E-01	 9.99764565556E-01	 7.57563210105E-01	 1.32224156674E-02	-8.86009949788E+01
8.31723943092E-02	 1.26308183430E-02	-8.86297551770E+01	 9.99777703267E-01	 7.23665742710E-01	 9.99777703267E-01	 7.23665742710E-01	 1.26308183430E-02	-8.86297551770E+01
8.70896748209E-02	 1.20661156119E-02	-8.86530355798E+01	 9.99789137591E-01	 6.91309008034E-01	 9.99789137591E-01	 6.91309008034E-01	 1.20661156119E-02	-8.86530355798E+01
9.11914526857E-02	 1.15286263672E-02	-8.86663012839E+01	 9.99798101628E-01	 6.60510671851E-01	 9.99798101628E-01	 6.60510671851E-01	 1.15286263672E-02	-8.86663012839E+01
9.54864174202E-02	 1.10084753741E-02	-8.86837362041E+01	 9.99807697806E-01	 6.30706765409E-01	 9.99807697806E-01	 6.30706765409E-01	 1.10084753741E-02	-8.86837362041E+01
9.99836678023E-02	 1.05132337027E-02	-8.87061785686E+01	 9.99817863633E-01	 6.02331146407E-01	 9.99817863633E-01	 6.02331146407E-01	 1.05132337027E-02	-8.87061785686E+01
1.04692731147E-01	 1.00463325449E-02	-8.87133693453E+01	 9.99824868171E-01	 5.75577809810E-01	 9.99824868171E-01	 5.75577809810E-01	 1.00463325449E-02	-8.87133693453E+01
1.09623583491E-01	 9.59790655561E-03	-8.87361774499E+01	 9.99834354029E-01	 5.49885288061E-01	 9.99834354029E-01	 5.49885288061E-01	 9.59790655561E-03	-8.87361774499E+01
1.14786670725E-01	 9.16681002384E-03	-8.87482462927E+01	 9.99841749264E-01	 5.25184650933E-01	 9.99841749264E-01	 5.25184650933E-01	 9.16681002384E-03	-8.87482462927E+01
1.20192930722E-01	 8.75506588896E-03	-8.87540036220E+01	 9.99847934899E-01	 5.01592394993E-01	 9.99847934899E-01	 5.01592394993E-01	 8.75506588896E-03	-8.87540036220E+01
1.25853816513E-01	 8.36378377650E-03	-8.87583609297E+01	 9.99853730964E-01	 4.79172665672E-01	 9.99853730964E-01	 4.79172665672E-01	 8.36378377650E-03	-8.87583609297E+01
1.31781320547E-01	 7.98814445993E-03	-8.87776719519E+01	 9.99861492290E-01	 4.57651069254E-01	 9.99861492290E-01	 4.57651069254E-01	 7.98814445993E-03	-8.87776719519E+01
1.37988000096E-01	 7.63020045880E-03	-8.87877552464E+01	 9.99867676064E-01	 4.37142520964E-01	 9.99867676064E-01	 4.37142520964E-01	 7.63020045880E-03	-8.87877552464E+01
1.44487003859E-01	 7.28611890871E-03	-8.87869065863E+01	 9.99872281969E-01	 4.17427302196E-01	 9.99872281969E-01	 4.17427302196E-01	 7.28611890871E-03	-8.87869065863E+01
1.51292099818E-01	 6.96282999151E-03	-8.87901280235E+01	 9.99877215034E-01	 3.98904033872E-01	 9.99877215034E-01	 3.98904033872E-01	 6.96282999151E-03	-8.87901280235E+01
1.58417704402E-01	 6.65087328423E-03	-8.87886127496E+01	 9.99881503121E-01	 3.81029760413E-01	 9.99881503121E-01	 3.81029760413E-01	 6.65087328423E-03	-8.87886127496E+01
1.65878913032E-01	 6.35198639813E-03	-8.87852445140E+01	 9.99885505870E-01	 3.63904329948E-01	 9.99885505870E-01	 3.63904329948E-01	 6.35198639813E-03	-8.87852445140E+01
1.73691532095E-01	 6.06563994227E-03	-8.87889693907E+01	 9.99890193285E-01	 3.47498228598E-01	 9.99890193285E-01	 3.47498228598E-01	 6.06563994227E-03	-8.87889693907E+01
1.81872112435E-01	 5.79348792920E-03	-8.87792770843E+01	 9.99893351968E-01	 3.31904323554E-01	 9.99893351968E-01	 3.31904323554E-01	 5.79348792920E-03	-8.87792770843E+01
1.90437984412E-01	 5.53374245358E-03	-8.87880507700E+01	 9.99898262194E-01	 3.17023029975E-01	 9.99898262194E-01	 3.17023029975E-01	 5.53374245358E-03	-8.87880507700E+01
1.99407294617E-01	 5.28489401695E-03	-8.87741209070E+01	 9.99900895150E-01	 3.02764231979E-01	 9.99900895150E-01	 3.02764231979E-01	 5.28489401695E-03	-8.87741209070E+01
2.08799044314E-01	 5.04534541256E-03	-8.87452163891E+01	 9.99902238212E-01	 2.89037160914E-01	 9.99902238212E-01	 2.89037160914E-01	 5.04534541256E-03	-8.87452163891E+01
2.18633129697E-01	 4.81909092057E-03	-8.87406904117E+01	 9.99905696625E-01	 2.76073983818E-01	 9.99905696625E-01	 2.76073983818E-01	 4.81909092057E-03	-8.87406904117E+01
2.28930384036E-01	 4.60387368913E-03	-8.87446385125E+01	 9.99909730070E-01	 2.63743958570E-01	 9.99909730070E-01	 2.63743958570E-01	 4.60387368913E-03	-8.87446385125E+01
2.39712621813E-01	 4.39632699957E-03	-8.87409270224E+01	 9.99913058692E-01	 2.51852873288E-01	 9.99913058692E-01	 2.51852873288E-01	 4.39632699957E-03	-8.87409270224E+01
2.51002684936E-01	 4.19732498434E-03	-8.87302929070E+01	 9.99915797725E-01	 2.40450910546E-01	 9.99915797725E-01	 2.40450910546E-01	 4.19732498434E-03	-8.87302929070E+01
2.62824491128E-01	 4.00778105411E-03	-8.86956782774E+01	 9.99916799606E-01	 2.29589157921E-01	 9.99916799606E-01	 2.29589157921E-01	 4.00778105411E-03	-8.86956782774E+01
2.75203084598E-01	 3.82742460068E-03	-8.86816155050E+01	 9.99919259486E-01	 2.19255461657E-01	 9.99919259486E-01	 2.19255461657E-01	 3.82742460068E-03	-8.86816155050E+01
2.88164689095E-01	 3.65287467098E-03	-8.86890831370E+01	 9.99923098983E-01	 2.09256079981E-01	 9.99923098983E-01	 2.09256079981E-01	 3.65287467098E-03	-8.86890831370E+01
3.01736763461E-01	 3.48865045779E-03	-8.86748222351E+01	 9.99925401749E-01	 1.99846800252E-01	 9.99925401749E-01	 1.99846800252E-01	 3.48865045779E-03	-8.86748222351E+01
3.15948059804E-01	 3.32983689662E-03	-8.86192976770E+01	 9.99925307135E-01	 1.90744807929E-01	 9.99925307135E-01	 1.90744807929E-01	 3.32983689662E-03	-8.86192976770E+01
3.30828684411E-01	 3.17982739957E-03	-8.86062686647E+01	 9.99927710727E-01	 1.82150264030E-01	 9.99927710727E-01	 1.82150264030E-01	 3.17982739957E-03	-8.86062686647E+01
3.46410161522E-01	 3.03716364565E-03	-8.85485352172E+01	 9.99927677816E-01	 1.73973673208E-01	 9.99927677816E-01	 1.73973673208E-01	 3.03716364565E-03	-8.85485352172E+01
3.62725500115E-01	 2.89803377493E-03	-8.85484162553E+01	 9.99930783317E-01	 1.66003540803E-01	 9.99930783317E-01	 1.66003540803E-01	 2.89803377493E-03	-8.85484162553E+01
3.79809263839E-01	 2.76646209732E-03	-8.85134979650E+01	 9.99932058326E-01	 1.58464227530E-01	 9.99932058326E-01	 1.58464227530E-01	 2.76646209732E-03	-8.85134979650E+01
3.97697644229E-01	 2.63893278075E-03	-8.84783253592E+01	 9.99933402614E-01	 1.51156632276E-01	 9.99933402614E-01	 1.51156632276E-01	 2.63893278075E-03	-8.84783253592E+01
4.16428537385E-01	 2.51788364300E-03	-8.84312388671E+01	 9.99934236548E-01	 1.44219671075E-01	 9.99934236548E-01	 1.44219671075E-01	 2.51788364300E-03	-8.84312388671E+01
4.36041624245E-01	 2.40365146030E-03	-8.84147740796E+01	 9.99936392417E-01	 1.37675266134E-01	 9.99936392417E-01	 1.37675266134E-01	 2.40365146030E-03	-8.84147740796E+01
4.56578454658E-01	 2.29098983287E-03	-8.83771524001E+01	 9.99937740981E-01	 1.31219682812E-01	 9.99937740981E-01	 1.31219682812E-01	 2.29098983287E-03	-8.83771524001E+01
4.78082535397E-01	 2.18465381145E-03	-8.83276451397E+01	 9.99938627636E-01	 1.25125906006E-01	 9.99938627636E-01	 1.25125906006E-01	 2.18465381145E-03	-8.83276451397E+01
5.00599422333E-01	 2.08350129318E-03	-8.83376552074E+01	 9.99941727836E-01	 1.19332630371E-01	 9.99941727836E-01	 1.19332630371E-01	 2.08350129318E-03	-8.83376552074E+01
5.24176816943E-01	 1.98641517630E-03	-8.82793956527E+01	 9.99942327758E-01	 1.13768526714E-01	 9.99942327758E-01	 1.13768526714E-01	 1.98641517630E-03	-8.82793956527E+01
5.48864667362E-01	 1.89386209249E-03	-8.81935760035E+01	 9.99942091800E-01	 1.08462724422E-01	 9.99942091800E-01	 1.08462724422E-01	 1.89386209249E-03	-8.81935760035E+01
5.74715274199E-01	 1.80645071543E-03	-8.81416433258E+01	 9.99943049061E-01	 1.03453512956E-01	 9.99943049061E-01	 1.03453512956E-01	 1.80645071543E-03	-8.81416433258E+01
6.01783401336E-01	 1.72153076202E-03	-8.80836113739E+01	 9.99943910456E-01	 9.85868570991E-02	 9.99943910456E-01	 9.85868570991E-02	 1.72153076202E-03	-8.80836113739E+01
6.30126391938E-01	 1.63987722386E-03	-8.80172821670E+01	 9.99944606513E-01	 9.39070358267E-02	 9.99944606513E-01	 9.39070358267E-02	 1.63987722386E-03	-8.80172821670E+01
6.59804289942E-01	 1.55821436254E-03	-8.80716878185E+01	 9.99948780282E-01	 8.92331553062E-02	 9.99948780282E-01	 8.92331553062E-02	 1.55821436254E-03	-8.80716878185E+01
6.90879967251E-01	 1.48714816482E-03	-8.78132964119E+01	 9.99944360761E-01	 8.51500342456E-02	 9.99944360761E-01	 8.51500342456E-02	 1.48714816482E-03	-8.78132964119E+01
7.23419256928E-01	 1.41471774313E-03	-8.78256923107E+01	 9.99947325330E-01	 8.10032907938E-02	 9.99947325330E-01	 8.10032907938E-02	 1.41471774313E-03	-8.78256923107E+01
7.57491092668E-01	 1.34702907490E-03	-8.77338839781E+01	 9.99947643165E-01	 7.71227844596E-02	 9.99947643165E-01	 7.71227844596E-02	 1.34702907490E-03	-8.77338839781E+01
7.93167654822E-01	 1.28019563497E-03	-8.76902752528E+01	 9.99949224505E-01	 7.32939567181E-02	 9.99949224505E-01	 7.32939567181E-02	 1.28019563497E-03	-8.76902752528E+01
8.30524523318E-01	 1.21779890550E-03	-8.76259642860E+01	 9.99950295538E-01	 6.97183327167E-02	 9.99950295538E-01	 6.97183327167E-02	 1.21779890550E-03	-8.76259642860E+01
8.69640837772E-01	 1.15602678106E-03	-8.75401340342E+01	 9.99951050826E-01	 6.61776756697E-02	 9.99951050826E-01	 6.61776756697E-02	 1.15602678106E-03	-8.75401340342E+01
9.10599465141E-01	 1.09916090428E-03	-8.73959994249E+01	 9.99950664970E-01	 6.29153670531E-02	 9.99950664970E-01	 6.29153670531E-02	 1.09916090428E-03	-8.73959994249E+01
9.53487175281E-01	 1.04310324579E-03	-8.72174121098E+01	 9.99949904046E-01	 5.96979477947E-02	 9.99949904046E-01	 5.96979477947E-02	 1.04310324579E-03	-8.72174121098E+01
9.98394824759E-01	 9.87075358722E-04	-8.71062015139E+01	 9.99950653598E-01	 5.64859309327E-02	 9.99950653598E-01	 5.64859309327E-02	 9.87075358722E-04	-8.71062015139E+01
1.04541754934E+00	 9.35737434608E-04	-8.70840486987E+01	 9.99952834806E-01	 5.35469217088E-02	 9.99952834806E-01	 5.35469217088E-02	 9.35737434608E-04	-8.70840486987E+01
1.09465496551E+00	 8.89582208535E-04	-8.68802371482E+01	 9.99951980587E-01	 5.08962181108E-02	 9.99951980587E-01	 5.08962181108E-02	 8.89582208535E-04	-8.68802371482E+01
1.14621138154E+00	 8.39289045665E-04	-8.66389838465E+01	 9.99951145876E-01	 4.80073577374E-02	 9.99951145876E-01	 4.80073577374E-02	 8.39289045665E-04	-8.66389838465E+01
1.20019601844E+00	 7.91539440441E-04	-8.66073355729E+01	 9.99953470014E-01	 4.52744974798E-02	 9.99953470014E-01	 4.52744974798E-02	 7.91539440441E-04	-8.66073355729E+01
1.25672324135E+00	 7.49693220274E-04	-8.63252414509E+01	 9.99952230036E-01	 4.28679931911E-02	 9.99952230036E-01	 4.28679931911E-02	 7.49693220274E-04	-8.63252414509E+01
1.31591280182E+00	 7.06971470978E-04	-8.64792297281E+01	 9.99956833594E-01	 4.04317783273E-02	 9.99956833594E-01	 4.04317783273E-02	 7.06971470978E-04	-8.64792297281E+01
1.37789009148E+00	 6.67887192595E-04	-8.58513812015E+01	 9.99951904379E-01	 3.81686866388E-02	 9.99951904379E-01	 3.81686866388E-02	 6.67887192595E-04	-8.58513812015E+01
1.44278640771E+00	 6.26078263493E-04	-8.60062995936E+01	 9.99956590702E-01	 3.57860913073E-02	 9.99956590702E-01	 3.57860913073E-02	 6.26078263493E-04	-8.60062995936E+01
1.51073923177E+00	 5.85907099098E-04	-8.55818256700E+01	 9.99955035109E-01	 3.34717531791E-02	 9.99955035109E-01	 3.34717531791E-02	 5.85907099098E-04	-8.55818256700E+01
1.58189252007E+00	 5.47185868285E-04	-8.52406846038E+01	 9.99954748544E-01	 3.12447573285E-02	 9.99954748544E-01	 3.12447573285E-02	 5.47185868285E-04	-8.52406846038E+01
1.65639700911E+00	 5.10258823405E-04	-8.48374780798E+01	 9.99954215465E-01	 2.91184160592E-02	 9.99954215465E-01	 2.91184160592E-02	 5.10258823405E-04	-8.48374780798E+01
1.73441053484E+00	 4.75375905657E-04	-8.47229177191E+01	 9.99956390625E-01	 2.71227745243E-02	 9.99956390625E-01	 2.71227745243E-02	 4.75375905657E-04	-8.47229177191E+01
1.81609836701E+00	 4.43453106009E-04	-8.42087124245E+01	 9.99955350687E-01	 2.52794401541E-02	 9.99955350687E-01	 2.52794401541E-02	 4.43453106009E-04	-8.42087124245E+01
1.90163355930E+00	 4.07349661863E-04	-8.33066331685E+01	 9.99952602896E-01	 2.31814378132E-02	 9.99952602896E-01	 2.31814378132E-02	 4.07349661863E-04	-8.33066331685E+01
1.99119731593E+00	 3.76044105333E-04	-8.30490031965E+01	 9.99954560662E-01	 2.13883517447E-02	 9.99954560662E-01	 2.13883517447E-02	 3.76044105333E-04	-8.30490031965E+01
2.08497937553E+00	 3.44521803899E-04	-8.31806063554E+01	 9.99959149972E-01	 1.96007957712E-02	 9.99959149972E-01	 1.96007957712E-02	 3.44521803899E-04	-8.31806063554E+01
2.18317841312E+00	 3.14242236919E-04	-8.21844056014E+01	 9.99957316163E-01	 1.78382670347E-02	 9.99957316163E-01	 1.78382670347E-02	 3.14242236919E-04	-8.21844056014E+01
2.28600246096E+00	 2.82874221600E-04	-8.14695525986E+01	 9.99958078994E-01	 1.60288704883E-02	 9.99958078994E-01	 1.60288704883E-02	 2.82874221600E-04	-8.14695525986E+01
2.39366934929E+00	 2.54776473739E-04	-8.03886590421E+01	 9.99957493076E-01	 1.43933220039E-02	 9.99957493076E-01	 1.43933220039E-02	 2.54776473739E-04	-8.03886590421E+01
2.50640716778E+00	 2.26320372447E-04	-7.93557514485E+01	 9.99958221011E-01	 1.27446079899E-02	 9.99958221011E-01	 1.27446079899E-02	 2.26320372447E-04	-7.93557514485E+01
2.62445474876E+00	 1.98547074931E-04	-7.71488527083E+01	 9.99955858111E-01	 1.10914461233E-02	 9.99955858111E-01	 1.10914461233E-02	 1.98547074931E-04	-7.71488527083E+01
2.74806217315E+00	 1.70156971043E-04	-7.55735320207E+01	 9.99957621130E-01	 9.44226401325E-03	 9.99957621130E-01	 9.44226401325E-03	 1.70156971043E-04	-7.55735320207E+01
2.87749130027E+00	 1.42538429439E-04	-7.27934916835E+01	 9.99957844042E-01	 7.80167003460E-03	 9.99957844042E-01	 7.80167003460E-03	 1.42538429439E-04	-7.27934916835E+01
3.01301632257E+00	 1.18449206156E-04	-6.86697847246E+01	 9.99956921075E-01	 6.32202399202E-03	 9.99956921075E-01	 6.32202399202E-03	 1.18449206156E-04	-6.86697847246E+01
3.15492434650E+00	 9.33067886300E-05	-6.13547370669E+01	 9.99955273450E-01	 4.69195849859E-03	 9.99955273450E-01	 4.69195849859E-03	 9.33067886300E-05	-6.13547370669E+01
3.30351600075E+00	 6.92434719302E-05	-5.01932926504E+01	 9.99955671769E-01	 3.04789411737E-03	 9.99955671769E-01	 3.04789411737E-03	 6.92434719302E-05	-5.01932926504E+01
3.45910607312E+00	 5.31660112134E-05	-3.02725809503E+01	 9.99954084230E-01	 1.53569773382E-03	 9.99954084230E-01	 1.53569773382E-03	 5.31660112134E-05	-3.02725809503E+01
3.62202417738E+00	 4.55326020677E-05	-6.71213349190E-01	 9.99954470522E-01	 3.05627827944E-05	 9.99954470522E-01	 3.05627827944E-05	 4.55326020677E-05	-6.71213349190E-01
3.79261545157E+00	 5.27888130360E-05	 3.42013643935E+01	 9.99956340545E-01	-1.70019780255E-03	 9.99956340545E-01	-1.70019780255E-03	 5.27888130360E-05	 3.42013643935E+01
3.97124128915E+00	 7.35668639830E-05	 5.30223232827E+01	 9.99955750978E-01	-3.36744231832E-03	 9.99955750978E-01	-3.36744231832E-03	 7.35668639830E-05	 5.30223232827E+01
4.15828010459E+00	 9.58678014552E-05	 6.18925864568E+01	 9.99954837760E-01	-4.84524848780E-03	 9.99954837760E-01	-4.84524848780E-03	 9.58678014552E-05	 6.18925864568E+01
4.35412813508E+00	 1.20273623161E-04	 6.69510306588E+01	 9.99952916870E-01	-6.34135131591E-03	 9.99952916870E-01	-6.34135131591E-03	 1.20273623161E-04	 6.69510306588E+01
4.55920027987E+00	 1.47786441254E-04	 7.10830480855E+01	 9.99952097805E-01	-8.01058690906E-03	 9.99952097805E-01	-8.01058690906E-03	 1.47786441254E-04	 7.10830480855E+01
4.77393097933E+00	 1.73718666473E-04	 7.40097035973E+01	 9.99952158873E-01	-9.56869297695E-03	 9.99952158873E-01	-9.56869297695E-03	 1.73718666473E-04	 7.40097035973E+01
4.99877513519E+00	 2.02779810483E-04	 7.63776887256E+01	 9.99952260601E-01	-1.12921326832E-02	 9.99952260601E-01	-1.12921326832E-02	 2.02779810483E-04	 7.63776887256E+01
5.23420907432E+00	 2.31979764847E-04	 7.79678290904E+01	 9.99951667034E-01	-1.30000858855E-02	 9.99951667034E-01	-1.30000858855E-02	 2.31979764847E-04	 7.79678290904E+01
5.48073155779E+00	 2.63136888590E-04	 7.88299578878E+01	 9.99949058072E-01	-1.47917838331E-02	 9.99949058072E-01	-1.47917838331E-02	 2.63136888590E-04	 7.88299578878E+01
5.73886483746E+00	 2.93113488837E-04	 8.02196283429E+01	 9.99950249972E-01	-1.65509055949E-02	 9.99950249972E-01	-1.65509055949E-02	 2.93113488837E-04	 8.02196283429E+01
6.00915576239E+00	 3.23479776690E-04	 8.11684159711E+01	 9.99950387055E-01	-1.83151936533E-02	 9.99950387055E-01	-1.83151936533E-02	 3.23479776690E-04	 8.11684159711E+01
6.29217693733E+00	 3.57215969027E-04	 8.15407702332E+01	 9.99947513949E-01	-2.02453659926E-02	 9.99947513949E-01	-2.02453659926E-02	 3.57215969027E-04	 8.15407702332E+01
6.58852793573E+00	 3.86509366308E-04	 8.19840773269E+01	 9.99946175174E-01	-2.19301619230E-02	 9.99946175174E-01	-2.19301619230E-02	 3.86509366308E-04	 8.19840773269E+01
6.89883656995E+00	 4.24182811953E-04	 8.20718296287E+01	 9.99941580075E-01	-2.40729897168E-02	 9.99941580075E-01	-2.40729897168E-02	 4.24182811953E-04	 8.20718296287E+01
7.22376022128E+00	 4.59250489996E-04	 8.25699965871E+01	 9.99940715778E-01	-2.60937267411E-02	 9.99940715778E-01	-2.60937267411E-02	 4.59250489996E-04	 8.25699965871E+01
7.56398723255E+00	 4.98307779987E-04	 8.28431769025E+01	 9.99938040281E-01	-2.83302450979E-02	 9.99938040281E-01	-2.83302450979E-02	 4.98307779987E-04	 8.28431769025E+01
7.92023836639E+00	 5.37369892088E-04	 8.28646556464E+01	 9.99933393517E-01	-3.05526177590E-02	 9.99933393517E-01	-3.05526177590E-02	 5.37369892088E-04	 8.28646556464E+01
8.29326833214E+00	 5.78406013862E-04	 8.26655468150E+01	 9.99926324653E-01	-3.28714889997E-02	 9.99926324653E-01	-3.28714889997E-02	 5.78406013862E-04	 8.26655468150E+01
8.68386738469E+00	 6.20585934464E-04	 8.24466568952E+01	 9.99918613737E-01	-3.52512951727E-02	 9.99918613737E-01	-3.52512951727E-02	 6.20585934464E-04	 8.24466568952E+01
9.09286299862E+00	 6.63787423626E-04	 8.15654752341E+01	 9.99902851840E-01	-3.76245241242E-02	 9.99902851840E-01	-3.76245241242E-02	 6.63787423626E-04	 8.15654752341E+01
9.52112162115E+00	 7.02426256886E-04	 8.05799886953E+01	 9.99885273646E-01	-3.97079028636E-02	 9.99885273646E-01	-3.97079028636E-02	 7.02426256886E-04	 8.05799886953E+01
9.96955050775E+00	 7.37349899147E-04	 7.99263584712E+01	 9.99871290891E-01	-4.16011045325E-02	 9.99871290891E-01	-4.16011045325E-02	 7.37349899147E-04	 7.99263584712E+01
1.04390996441E+01	 7.62178859576E-04	 7.92375982875E+01	 9.99857953617E-01	-4.29075820030E-02	 9.99857953617E-01	-4.29075820030E-02	 7.62178859576E-04	 7.92375982875E+01
1.09307637585E+01	 7.90412167313E-04	 7.94364002591E+01	 9.99855398148E-01	-4.45261961906E-02	 9.99855398148E-01	-4.45261961906E-02	 7.90412167313E-04	 7.94364002591E+01
1.14455844296E+01	 8.18924331802E-04	 8.01770922786E+01	 9.99860614274E-01	-4.62394866708E-02	 9.99860614274E-01	-4.62394866708E-02	 8.18924331802E-04	 8.01770922786E+01
1.19846522922E+01	 8.60560486730E-04	 8.10047226420E+01	 9.99865810019E-01	-4.87066166775E-02	 9.99865810019E-01	-4.87066166775E-02	 8.60560486730E-04	 8.10047226420E+01
1.25491093486E+01	 9.03804724250E-04	 8.16720121505E+01	 9.99869493248E-01	-5.12448345548E-02	 9.99869493248E-01	-5.12448345548E-02	 9.03804724250E-04	 8.16720121505E+01
1.31401513872E+01	 9.55464127315E-04	 8.22537370905E+01	 9.99871664745E-01	-5.42514759652E-02	 9.99871664745E-01	-5.42514759652E-02	 9.55464127315E-04	 8.22537370905E+01
1.37590305162E+01	 1.01086134800E-03	 8.27391284321E+01	 9.99872742893E-01	-5.74609649086E-02	 9.99872742893E-01	-5.74609649086E-02	 1.01086134800E-03	 8.27391284321E+01
1.44070578160E+01	 1.06902366231E-03	 8.24608190652E+01	 9.99860301310E-01	-6.07295510296E-02	 9.99860301310E-01	-6.07295510296E-02	 1.06902366231E-03	 8.24608190652E+01
1.50856061166E+01	 1.12606029071E-03	 8.24086275430E+01	 9.99851862438E-01	-6.39625146480E-02	 9.99851862438E-01	-6.39625146480E-02	 1.12606029071E-03	 8.24086275430E+01
1.57961129060E+01	 1.18179620102E-03	 8.19907127398E+01	 9.99836020940E-01	-6.70624504222E-02	 9.99836020940E-01	-6.70624504222E-02	 1.18179620102E-03	 8.19907127398E+01
1.65400833755E+01	 1.23649420071E-03	 8.16034118156E+01	 9.99820190316E-01	-7.00991260183E-02	 9.99820190316E-01	-7.00991260183E-02	 1.23649420071E-03	 8.16034118156E+01
1.73190936085E+01	 1.28285899945E-03	 8.13650779189E+01	 9.99808198626E-01	-7.26832208631E-02	 9.99808198626E-01	-7.26832208631E-02	 1.28285899945E-03	 8.13650779189E+01
1.81347939191E+01	 1.33243245827E-03	 8.13945068008E+01	 9.99801495932E-01	-7.54983012032E-02	 9.99801495932E-01	-7.54983012032E-02	 1.33243245827E-03	 8.13945068008E+01
1.89889123486E+01	 1.38174159521E-03	 8.15994018617E+01	 9.99799071152E-01	-7.83343175346E-02	 9.99799071152E-01	-7.83343175346E-02	 1.38174159521E-03	 8.15994018617E+01
1.98832583260E+01	 1.43216476754E-03	 8.19551474702E+01	 9.99800576690E-01	-8.12656923611E-02	 9.99800576690E-01	-8.12656923611E-02	 1.43216476754E-03	 8.19551474702E+01
2.08197265015E+01	 1.48943890657E-03	 8.25483176260E+01	 9.99807925348E-01	-8.46341301759E-02	 9.99807925348E-01	-8.46341301759E-02	 1.48943890657E-03	 8.25483176260E+01
2.18003007601E+01	 1.56084460160E-03	 8.32118634856E+01	 9.99816712040E-01	-8.88192205368E-02	 9.99816712040E-01	-8.88192205368E-02	 1.56084460160E-03	 8.32118634856E+01
2.28270584244E+01	 1.63475911377E-03	 8.36841483451E+01	 9.99821481579E-01	-9.31129680344E-02	 9.99821481579E-01	-9.31129680344E-02	 1.63475911377E-03	 8.36841483451E+01
2.39021746555E+01	 1.71406271654E-03	 8.41146541201E+01	 9.99825697037E-01	-9.77079876762E-02	 9.99825697037E-01	-9.77079876762E-02	 1.71406271654E-03	 8.41146541201E+01
2.50279270610E+01	 1.79734413896E-03	 8.45901205559E+01	 9.99832147574E-01	-1.02538797102E-01	 9.99832147574E-01	-1.02538797102E-01	 1.79734413896E-03	 8.45901205559E+01
2.62067005199E+01	 1.88350437364E-03	 8.47837980397E+01	 9.99830522158E-01	-1.07488218390E-01	 9.99830522158E-01	-1.07488218390E-01	 1.88350437364E-03	 8.47837980397E+01
2.74409922350E+01	 1.97284843129E-03	 8.50236420065E+01	 9.99830797655E-01	-1.12628938193E-01	 9.99830797655E-01	-1.12628938193E-01	 1.97284843129E-03	 8.50236420065E+01
2.87334170233E+01	 2.07141523677E-03	 8.52473536723E+01	 9.99830505490E-01	-1.18295413416E-01	 9.99830505490E-01	-1.18295413416E-01	 2.07141523677E-03	 8.52473536723E+01
3.00867128551E+01	 2.17072622229E-03	 8.53867070150E+01	 9.99827749288E-01	-1.23991965970E-01	 9.99827749288E-01	-1.23991965970E-01	 2.17072622229E-03	 8.53867070150E+01
3.15037466547E+01	 2.27601110572E-03	 8.56062846963E+01	 9.99828210915E-01	-1.30045040755E-01	 9.99828210915E-01	-1.30045040755E-01	 2.27601110572E-03	 8.56062846963E+01
3.29875203736E+01	 2.38436566867E-03	 8.57100455920E+01	 9.99824467365E-01	-1.36255378706E-01	 9.99824467365E-01	-1.36255378706E-01	 2.38436566867E-03	 8.57100455920E+01
3.45411773503E+01	 2.49693711767E-03	 8.58220145237E+01	 9.99821187013E-01	-1.42709438155E-01	 9.99821187013E-01	-1.42709438155E-01	 2.49693711767E-03	 8.58220145237E+01
3.61680089692E+01	 2.61116879482E-03	 8.59443394769E+01	 9.99818716363E-01	-1.49261530365E-01	 9.99818716363E-01	-1.49261530365E-01	 2.61116879482E-03	 8.59443394769E+01
3.78714616335E+01	 2.73677399568E-03	 8.60642073759E+01	 9.99815879872E-01	-1.56464791087E-01	 9.99815879872E-01	-1.56464791087E-01	 2.73677399568E-03	 8.60642073759E+01
3.96551440661E+01	 2.86564735687E-03	 8.62246801200E+01	 9.99815402981E-01	-1.63863667379E-01	 9.99815402981E-01	-1.63863667379E-01	 2.86564735687E-03	 8.62246801200E+01
4.15228349547E+01	 3.00035822070E-03	 8.63572647743E+01	 9.99813856289E-01	-1.71592740758E-01	 9.99813856289E-01	-1.71592740758E-01	 3.00035822070E-03	 8.63572647743E+01
4.34784909571E+01	 3.13851482805E-03	 8.64661839209E+01	 9.99811456748E-01	-1.79515875900E-01	 9.99811456748E-01	-1.79515875900E-01	 3.13851482805E-03	 8.64661839209E+01
4.55262550826E+01	 3.28424868537E-03	 8.65392209169E+01	 9.99807119991E-01	-1.87866998956E-01	 9.99807119991E-01	-1.87866998956E-01	 3.28424868537E-03	 8.65392209169E+01
4.76704654698E+01	 3.44039558351E-03	 8.66491880026E+01	 9.99804810156E-01	-1.96821949762E-01	 9.99804810156E-01	-1.96821949762E-01	 3.44039558351E-03	 8.66491880026E+01
4.99156645761E+01	 3.60257359844E-03	 8.67466894649E+01	 9.99802021910E-01	-2.06120859094E-01	 9.99802021910E-01	-2.06120859094E-01	 3.60257359844E-03	 8.67466894649E+01
5.22666088010E+01	 3.77080553009E-03	 8.68996302039E+01	 9.99803145122E-01	-2.15777999547E-01	 9.99803145122E-01	-2.15777999547E-01	 3.77080553009E-03	 8.68996302039E+01
5.47282785625E+01	 3.94718133228E-03	 8.69514421875E+01	 9.99797849626E-01	-2.25883026433E-01	 9.99797849626E-01	-2.25883026433E-01	 3.94718133228E-03	 8.69514421875E+01
5.73058888481E+01	 4.13439648845E-03	 8.70576293617E+01	 9.99796301154E-01	-2.36620050795E-01	 9.99796301154E-01	-2.36620050795E-01	 4.13439648845E-03	 8.70576293617E+01
6.00049002624E+01	 4.32861867076E-03	 8.70818037281E+01	 9.99788975727E-01	-2.47743020887E-01	 9.99788975727E-01	-2.47743020887E-01	 4.32861867076E-03	 8.70818037281E+01
6.28310305951E+01	 4.52848327859E-03	 8.71632667600E+01	 9.99786115570E-01	-2.59201360153E-01	 9.99786115570E-01	-2.59201360153E-01	 4.52848327859E-03	 8.71632667600E+01
6.57902669346E+01	 4.74047426174E-03	 8.72461061559E+01	 9.99783451725E-01	-2.71355268776E-01	 9.99783451725E-01	-2.71355268776E-01	 4.74047426174E-03	 8.72461061559E+01
6.88888783508E+01	 4.96238748442E-03	 8.73045230841E+01	 9.99778919055E-01	-2.84073247331E-01	 9.99778919055E-01	-2.84073247331E-01	 4.96238748442E-03	 8.73045230841E+01
7.21334291765E+01	 5.19387623055E-03	 8.73641916057E+01	 9.99774610377E-01	-2.97340699072E-01	 9.99774610377E-01	-2.97340699072E-01	 5.19387623055E-03	 8.73641916057E+01
7.55307929136E+01	 5.43398179424E-03	 8.74332962366E+01	 9.99771390931E-01	-3.11104520335E-01	 9.99771390931E-01	-3.11104520335E-01	 5.43398179424E-03	 8.74332962366E+01
7.90881667944E+01	 5.68958254445E-03	 8.74710133681E+01	 9.99765106325E-01	-3.25749833238E-01	 9.99765106325E-01	-3.25749833238E-01	 5.68958254445E-03	 8.74710133681E+01
8.28130870285E+01	 5.96168660881E-03	 8.75469774855E+01	 9.99762581044E-01	-3.41349536716E-01	 9.99762581044E-01	-3.41349536716E-01	 5.96168660881E-03	 8.75469774855E+01
8.67134447689E+01	 6.23800070803E-03	 8.75896008989E+01	 9.99757075272E-01	-3.57183962363E-01	 9.99757075272E-01	-3.57183962363E-01	 6.23800070803E-03	 8.75896008989E+01
9.07975028283E+01	 6.53132633539E-03	 8.76413106496E+01	 9.99752499995E-01	-3.73995601893E-01	 9.99752499995E-01	-3.73995601893E-01	 6.53132633539E-03	 8.76413106496E+01
9.50739131840E+01	 6.83680350153E-03	 8.76409825199E+01	 9.99741928036E-01	-3.91492092651E-01	 9.99741928036E-01	-3.91492092651E-01	 6.83680350153E-03	 8.76409825199E+01
9.95517353073E+01	 7.15596252932E-03	 8.77187175803E+01	 9.99740724551E-01	-4.09791243209E-01	 9.99740724551E-01	-4.09791243209E-01	 7.15596252932E-03	 8.77187175803E+01
1.04240455355E+02	 7.48948754697E-03	 8.77414528223E+01	 9.99732858238E-01	-4.28901258333E-01	 9.99732858238E-01	-4.28901258333E-01	 7.48948754697E-03	 8.77414528223E+01
1.09150006267E+02	 7.84157957062E-03	 8.77306823563E+01	 9.99720205290E-01	-4.49067298654E-01	 9.99720205290E-01	-4.49067298654E-01	 7.84157957062E-03	 8.77306823563E+01
1.14290788806E+02	 8.27465359737E-03	 8.76141778950E+01	 9.99689726068E-01	-4.73844178899E-01	 9.99689726068E-01	-4.73844178899E-01	 8.27465359737E-03	 8.76141778950E+01
1.19673693595E+02	 8.66575469210E-03	 8.76124123785E+01	 9.99676486863E-01	-4.96246882827E-01	 9.99676486863E-01	-4.96246882827E-01	 8.66575469210E-03	 8.76124123785E+01
1.25310124187E+02	 9.06751291571E-03	 8.75764988365E+01	 9.99657627303E-01	-5.19250419718E-01	 9.99657627303E-01	-5.19250419718E-01	 9.06751291571E-03	 8.75764988365E+01
1.31212021222E+02	 9.49063291707E-03	 8.76096086649E+01	 9.99649138262E-01	-5.43498881511E-01	 9.99649138262E-01	-5.43498881511E-01	 9.49063291707E-03	 8.76096086649E+01
1.37391887726E+02	 9.93281102489E-03	 8.77053505038E+01	 9.99651574975E-01	-5.68859351835E-01	 9.99651574975E-01	-5.68859351835E-01	 9.93281102489E-03	 8.77053505038E+01
1.43862815595E+02	 1.04042304812E-02	 8.76334330743E+01	 9.99624435325E-01	-5.95844577347E-01	 9.99624435325E-01	-5.95844577347E-01	 1.04042304812E-02	 8.76334330743E+01
1.50638513331E+02	 1.08840861745E-02	 8.76137271877E+01	 9.99605981202E-01	-6.23329320809E-01	 9.99605981202E-01	-6.23329320809E-01	 1.08840861745E-02	 8.76137271877E+01
1.57733335087E+02	 1.13905559556E-02	 8.76739652760E+01	 9.99602498394E-01	-6.52366458067E-01	 9.99602498394E-01	-6.52366458067E-01	 1.13905559556E-02	 8.76739652760E+01
1.65162311067E+02	 1.19184320952E-02	 8.75906647785E+01	 9.99569899719E-01	-6.82581908846E-01	 9.99569899719E-01	-6.82581908846E-01	 1.19184320952E-02	 8.75906647785E+01
1.72941179378E+02	 1.24699172438E-02	 8.76075550252E+01	 9.99557108251E-01	-7.14185645959E-01	 9.99557108251E-01	-7.14185645959E-01	 1.24699172438E-02	 8.76075550252E+01
1.81086419361E+02	 1.30441754010E-02	 8.75759441287E+01	 9.99533261162E-01	-7.47077264766E-01	 9.99533261162E-01	-7.47077264766E-01	 1.30441754010E-02	 8.75759441287E+01
1.89615286510E+02	 1.36520656848E-02	 8.75779155149E+01	 9.99516125717E-01	-7.81909538649E-01	 9.99516125717E-01	-7.81909538649E-01	 1.36520656848E-02	 8.75779155149E+01
1.98545849021E+02	 1.42886053676E-02	 8.75609820631E+01	 9.99493887613E-01	-8.18377131501E-01	 9.99493887613E-01	-8.18377131501E-01	 1.42886053676E-02	 8.75609820631E+01
2.07897026073E+02	 1.49454635172E-02	 8.75803887908E+01	 9.99480586478E-01	-8.56024988132E-01	 9.99480586478E-01	-8.56024988132E-01	 1.49454635172E-02	 8.75803887908E+01
2.17688627907E+02	 1.56406223508E-02	 8.75362726132E+01	 9.99449821243E-01	-8.95842641942E-01	 9.99449821243E-01	-8.95842641942E-01	 1.56406223508E-02	 8.75362726132E+01
2.27941397793E+02	 1.63806225821E-02	 8.74967142212E+01	 9.99418542135E-01	-9.38232356441E-01	 9.99418542135E-01	-9.38232356441E-01	 1.63806225821E-02	 8.74967142212E+01
2.38677055974E+02	 1.71236580823E-02	 8.74168959759E+01	 9.99374678459E-01	-9.80777600532E-01	 9.99374678459E-01	-9.80777600532E-01	 1.71236580823E-02	 8.74168959759E+01
2.49918345680E+02	 1.79128596028E-02	 8.74697814752E+01	 9.99369450142E-01	-1.02603242832E+00	 9.99369450142E-01	-1.02603242832E+00	 1.79128596028E-02	 8.74697814752E+01
2.61689081309E+02	 1.87390667100E-02	 8.73710878221E+01	 9.99315836082E-01	-1.07333652572E+00	 9.99315836082E-01	-1.07333652572E+00	 1.87390667100E-02	 8.73710878221E+01
2.74014198878E+02	 1.96049285054E-02	 8.73440288284E+01	 9.99283450206E-01	-1.12294949922E+00	 9.99283450206E-01	-1.12294949922E+00	 1.96049285054E-02	 8.73440288284E+01
2.86919808847E+02	 2.05038389692E-02	 8.73278435092E+01	 9.99254015497E-01	-1.17446435138E+00	 9.99254015497E-01	-1.17446435138E+00	 2.05038389692E-02	 8.73278435092E+01
3.00433251438E+02	 2.14619777284E-02	 8.72303203138E+01	 9.99192913915E-01	-1.22933070884E+00	 9.99192913915E-01	-1.22933070884E+00	 2.14619777284E-02	 8.72303203138E+01
3.14583154548E+02	 2.24218438883E-02	 8.72435134989E+01	 9.99172733784E-01	-1.28436056593E+00	 9.99172733784E-01	-1.28436056593E+00	 2.24218438883E-02	 8.72435134989E+01
3.29399494403E+02	 2.34647103705E-02	 8.71692166636E+01	 9.99116068267E-01	-1.34409959062E+00	 9.99116068267E-01	-1.34409959062E+00	 2.34647103705E-02	 8.71692166636E+01
3.44913659057E+02	 2.45461279703E-02	 8.71050063420E+01	 9.99061096677E-01	-1.40605580631E+00	 9.99061096677E-01	-1.40605580631E+00	 2.45461279703E-02	 8.71050063420E+01
3.61158514890E+02	 2.56554046506E-02	 8.71098056549E+01	 9.99035037054E-01	-1.46965579797E+00	 9.99035037054E-01	-1.46965579797E+00	 2.56554046506E-02	 8.71098056549E+01
3.78168476233E+02	 2.68388228992E-02	 8.70187542405E+01	 9.98963761858E-01	-1.53744757256E+00	 9.98963761858E-01	-1.53744757256E+00	 2.68388228992E-02	 8.70187542405E+01
3.95979578274E+02	 2.80821814086E-02	 8.69842443257E+01	 9.98916297799E-01	-1.60871669359E+00	 9.98916297799E-01	-1.60871669359E+00	 2.80821814086E-02	 8.69842443257E+01
4.14629553400E+02	 2.93569408045E-02	 8.69696651882E+01	 9.98878341067E-01	-1.68180443978E+00	 9.98878341067E-01	-1.68180443978E+00	 2.93569408045E-02	 8.69696651882E+01
4.34157911127E+02	 3.06786119236E-02	 8.68805987264E+01	 9.98800433242E-01	-1.75753407938E+00	 9.98800433242E-01	-1.75753407938E+00	 3.06786119236E-02	 8.68805987264E+01
4.54606021806E+02	 3.20937473341E-02	 8.68596832317E+01	 9.98756089272E-01	-1.83867734869E+00	 9.98756089272E-01	-1.83867734869E+00	 3.20937473341E-02	 8.68596832317E+01
4.76017204260E+02	 3.35488856652E-02	 8.68098080265E+01	 9.98694896979E-01	-1.92209928596E+00	 9.98694896979E-01	-1.92209928596E+00	 3.35488856652E-02	 8.68098080265E+01
4.98436817558E+02	 3.50698162639E-02	 8.67485542404E+01	 9.98624911427E-01	-2.00929209134E+00	 9.98624911427E-01	-2.00929209134E+00	 3.50698162639E-02	 8.67485542404E+01
5.21912357104E+02	 3.66700048092E-02	 8.67031615389E+01	 9.98562458290E-01	-2.10104979753E+00	 9.98562458290E-01	-2.10104979753E+00	 3.66700048092E-02	 8.67031615389E+01
5.46493555256E+02	 3.83558385375E-02	 8.66310594488E+01	 9.98480440994E-01	-2.19770738870E+00	 9.98480440994E-01	-2.19770738870E+00	 3.83558385375E-02	 8.66310594488E+01
5.72232486683E+02	 4.01109613376E-02	 8.65805409834E+01	 9.98410747565E-01	-2.29836521752E+00	 9.98410747565E-01	-2.29836521752E+00	 4.01109613376E-02	 8.65805409834E+01
5.99183678684E+02	 4.19376316346E-02	 8.65047881685E+01	 9.98321240364E-01	-2.40311733621E+00	 9.98321240364E-01	-2.40311733621E+00	 4.19376316346E-02	 8.65047881685E+01
6.27404226703E+02	 4.38603637689E-02	 8.64473193096E+01	 9.98242459007E-01	-2.51340636157E+00	 9.98242459007E-01	-2.51340636157E+00	 4.38603637689E-02	 8.64473193096E+01
6.56953915282E+02	 4.58520856863E-02	 8.63610327361E+01	 9.98139277331E-01	-2.62764274734E+00	 9.98139277331E-01	-2.62764274734E+00	 4.58520856863E-02	 8.63610327361E+01
6.87895344716E+02	 4.79517377815E-02	 8.62594512660E+01	 9.98019422552E-01	-2.74807353137E+00	 9.98019422552E-01	-2.74807353137E+00	 4.79517377815E-02	 8.62594512660E+01
7.20294063670E+02	 5.01425962448E-02	 8.61518632933E+01	 9.97889734733E-01	-2.87374844406E+00	 9.97889734733E-01	-2.87374844406E+00	 5.01425962448E-02	 8.61518632933E+01
7.54218708040E+02	 5.24398855324E-02	 8.60554251997E+01	 9.97765057789E-01	-3.00555884030E+00	 9.97765057789E-01	-3.00555884030E+00	 5.24398855324E-02	 8.60554251997E+01
7.89741146357E+02	 5.48137518507E-02	 8.59429945736E+01	 9.97621429627E-01	-3.14177017000E+00	 9.97621429627E-01	-3.14177017000E+00	 5.48137518507E-02	 8.59429945736E+01
8.26936632042E+02	 5.72975048989E-02	 8.58039060843E+01	 9.97445769751E-01	-3.28428778190E+00	 9.97445769751E-01	-3.28428778190E+00	 5.72975048989E-02	 8.58039060843E+01
8.65883962824E+02	 5.98920488506E-02	 8.56977854132E+01	 9.97296937497E-01	-3.43322109279E+00	 9.97296937497E-01	-3.43322109279E+00	 5.98920488506E-02	 8.56977854132E+01
9.06665647674E+02	 6.26088194905E-02	 8.55475922588E+01	 9.97095329085E-01	-3.58916088959E+00	 9.97095329085E-01	-3.58916088959E+00	 6.26088194905E-02	 8.55475922588E+01
9.49368081597E+02	 6.54469913854E-02	 8.54038260688E+01	 9.96892403774E-01	-3.75211074622E+00	 9.96892403774E-01	-3.75211074622E+00	 6.54469913854E-02	 8.54038260688E+01
9.94081728659E+02	 6.84022069166E-02	 8.52371202742E+01	 9.96654246351E-01	-3.92179716009E+00	 9.96654246351E-01	-3.92179716009E+00	 6.84022069166E-02	 8.52371202742E+01
1.04090131363E+03	 7.14914592398E-02	 8.50770187022E+01	 9.96413934075E-01	-4.09923177854E+00	 9.96413934075E-01	-4.09923177854E+00	 7.14914592398E-02	 8.50770187022E+01
1.08992602266E+03	 7.47226237200E-02	 8.48884214884E+01	 9.96126778965E-01	-4.28483815730E+00	 9.96126778965E-01	-4.28483815730E+00	 7.47226237200E-02	 8.48884214884E+01
1.14125971341E+03	 7.81134382100E-02	 8.46752949508E+01	 9.95793084741E-01	-4.47964603441E+00	 9.95793084741E-01	-4.47964603441E+00	 7.81134382100E-02	 8.46752949508E+01
1.19501113503E+03	 8.16349860674E-02	 8.44540976323E+01	 9.95432238534E-01	-4.68201754945E+00	 9.95432238534E-01	-4.68201754945E+00	 8.16349860674E-02	 8.44540976323E+01
1.25129415862E+03	 8.53493849608E-02	 8.42060976734E+01	 9.95013771521E-01	-4.89551283355E+00	 9.95013771521E-01	-4.89551283355E+00	 8.53493849608E-02	 8.42060976734E+01
1.31022801837E+03	 8.92212942091E-02	 8.39362147200E+01	 9.94540374282E-01	-5.11811123551E+00	 9.94540374282E-01	-5.11811123551E+00	 8.92212942091E-02	 8.39362147200E+01
1.37193756425E+03	 9.32648150596E-02	 8.36395938433E+01	 9.93999078800E-01	-5.35062410542E+00	 9.93999078800E-01	-5.35062410542E+00	 9.32648150596E-02	 8.36395938433E+01
1.43655352641E+03	 9.74666141767E-02	 8.33100041206E+01	 9.93373314333E-01	-5.59227563167E+00	 9.93373314333E-01	-5.59227563167E+00	 9.74666141767E-02	 8.33100041206E+01
1.50421279220E+03	 1.01909502767E-01	 8.29509965340E+01	 9.92659682967E-01	-5.84784900582E+00	 9.92659682967E-01	-5.84784900582E+00	 1.01909502767E-01	 8.29509965340E+01
1.57505869613E+03	 1.06539769243E-01	 8.25370179971E+01	 9.91803789745E-01	-6.11418548831E+00	 9.91803789745E-01	-6.11418548831E+00	 1.06539769243E-01	 8.25370179971E+01
1.64924132350E+03	 1.11384784158E-01	 8.20975398840E+01	 9.90847432088E-01	-6.39291978071E+00	 9.90847432088E-01	-6.39291978071E+00	 1.11384784158E-01	 8.20975398840E+01
1.72691782842E+03	 1.16477727407E-01	 8.16008342326E+01	 9.89716918162E-01	-6.68586150002E+00	 9.89716918162E-01	-6.68586150002E+00	 1.16477727407E-01	 8.16008342326E+01
1.80825276666E+03	 1.21825000151E-01	 8.10368962738E+01	 9.88372930930E-01	-6.99328459821E+00	 9.88372930930E-01	-6.99328459821E+00	 1.21825000151E-01	 8.10368962738E+01
1.89341844431E+03	 1.27497776785E-01	 8.03293857257E+01	 9.86620777158E-01	-7.31881861931E+00	 9.86620777158E-01	-7.31881861931E+00	 1.27497776785E-01	 8.03293857257E+01
1.98259528278E+03	 1.33404429407E-01	 7.95911600542E+01	 9.84678702210E-01	-7.65747540441E+00	 9.84678702210E-01	-7.65747540441E+00	 1.33404429407E-01	 7.95911600542E+01
2.07597220103E+03	 1.38938176071E-01	 7.84663517501E+01	 9.81704781920E-01	-7.97087204842E+00	 9.81704781920E-01	-7.97087204842E+00	 1.38938176071E-01	 7.84663517501E+01
2.17374701578E+03	 1.44499482923E-01	 7.77868023284E+01	 9.79664426787E-01	-8.28867691682E+00	 9.79664426787E-01	-8.28867691682E+00	 1.44499482923E-01	 7.77868023284E+01
2.27612686059E+03	 1.51135509745E-01	 7.68537919791E+01	 9.76777564604E-01	-8.66596990875E+00	 9.76777564604E-01	-8.66596990875E+00	 1.51135509745E-01	 7.68537919791E+01
2.38332862468E+03	 1.57930219297E-01	 7.56110394418E+01	 9.72856415460E-01	-9.04698094307E+00	 9.72856415460E-01	-9.04698094307E+00	 1.57930219297E-01	 7.56110394418E+01
2.49557941236E+03	 1.64613496452E-01	 7.40720060516E+01	 9.67857501126E-01	-9.41303852497E+00	 9.67857501126E-01	-9.41303852497E+00	 1.64613496452E-01	 7.40720060516E+01
2.61311702419E+03	 1.70752127925E-01	 7.21991365675E+01	 9.61641898809E-01	-9.73330017960E+00	 9.61641898809E-01	-9.73330017960E+00	 1.70752127925E-01	 7.21991365675E+01
2.73619046074E+03	 1.75783318768E-01	 7.00860277738E+01	 9.54543383276E-01	-9.97060213759E+00	 9.54543383276E-01	-9.97060213759E+00	 1.75783318768E-01	 7.00860277738E+01
2.86506045008E+03	 1.79084901457E-01	 6.78456603127E+01	 9.47103246418E-01	-1.00860465805E+01	 9.47103246418E-01	-1.00860465805E+01	 1.79084901457E-01	 6.78456603127E+01
3.00000000000E+03	 1.80060148376E-01	 6.57909915194E+01	 9.40610657623E-01	-1.00550260519E+01	 9.40610657623E-01	-1.00550260519E+01	 1.80060148376E-01	 6.57909915194E+01
