!--------------------------------------------------
! S-parameter Generated by TDK Corporation
! Copyright(C) 2015 TDK Corporation.
! All Rights Reserved.
!--------------------------------------------------
! TDK P/N: CGJ6M2X7R1H155K200AA (Multilayer Ceramic Chip Capacitors)
! Property: C=1.5uF
! Size(LxWxT): 3.2x2.5x2mm, 0.126x0.098x0.079inches
! Model Type: s2p (Touchstone File Format Version 1.0)
! Frequency: DC=Yes Start=0.00004MHz Stop=3000MHz 396points Log-sweep
! Note: This model was converted from impedance.
! Model Generated on Jun. 23, 2015
! Hash(MD5):
!--------------------------------------------------
! Port Assignments:
!
!  1 ---| |--- 2
!
!--------------------------------------------------
! Applicable Conditions:
!   Temperature = 25 degC
!   DC Bias Voltage = 0 V
!   Small Signal Operation
!--------------------------------------------------
! Terms and conditions regarding TDK Simulation Models
! (1)This simulation model is being provided solely for informational purposes. Please refer to the specifications of the products in terms of detailed characteristics of such products.
! (2)In no event shall TDK Corporation of any of its subsidiaries be liable for any loss or damage arising, directly or indirectly, 
!    From any information contained in this simulation model, including, but not limited to loss or damages arising from any inaccuracies, omissions or errors in connection with such information.
! (3)Any and all copyrights on this simulation model are owned by TDK Corporation.
!    Duplication or redistribution of this simulation model without prior written permission from TDK Corporation is prohibited.
! (4)This simulation model is subject to any modification or change without any prior notice.
! (5)Neither TDK Corporation nor any of its subsidiaries shall make any warranty, express or implied, 
!    Including but not limited to the correctness, implied warranties of merchantability and fitness for a particular purpose with respect to this simulation models.
! (6)The use of this simulation model shall be deemed to have consented to the terms and conditions hereof.
!--------------------------------------------------
# MHz S MA R 50
0.00000000000E+00	 9.99999699700E-01	 0.00000000000E+00	 3.00300210120E-07	 0.00000000000E+00	 3.00300210120E-07	 0.00000000000E+00	 9.99999699700E-01	 0.00000000000E+00
4.00000000000E-05	 9.98851107136E-01	-2.27544984299E+00	 3.97052885903E-02	 8.72044878942E+01	 3.97052885903E-02	 8.72044878942E+01	 9.98851107136E-01	-2.27544984299E+00
4.18839330257E-05	 9.98765215819E-01	-2.38218765423E+00	 4.15666923183E-02	 8.71069897059E+01	 4.15666923183E-02	 8.71069897059E+01	 9.98765215819E-01	-2.38218765423E+00
4.38565961426E-05	 9.98661531492E-01	-2.49344861370E+00	 4.35069156945E-02	 8.69907389878E+01	 4.35069156945E-02	 8.69907389878E+01	 9.98661531492E-01	-2.49344861370E+00
4.59221683893E-05	 9.98552859009E-01	-2.60996215129E+00	 4.55385247957E-02	 8.68744172015E+01	 4.55385247957E-02	 8.68744172015E+01	 9.98552859009E-01	-2.60996215129E+00
4.80850256303E-05	 9.98440929631E-01	-2.73223506281E+00	 4.76702970705E-02	 8.67602066980E+01	 4.76702970705E-02	 8.67602066980E+01	 9.98440929631E-01	-2.73223506281E+00
5.03497498260E-05	 9.98313826264E-01	-2.85833708051E+00	 4.98686621882E-02	 8.66337635314E+01	 4.98686621882E-02	 8.66337635314E+01	 9.98313826264E-01	-2.85833708051E+00
5.27211387394E-05	 9.98175427728E-01	-2.99067270662E+00	 5.21754375941E-02	 8.65013074429E+01	 5.21754375941E-02	 8.65013074429E+01	 9.98175427728E-01	-2.99067270662E+00
5.52042161000E-05	 9.98024636863E-01	-3.12978576222E+00	 5.46000478863E-02	 8.63625368506E+01	 5.46000478863E-02	 8.63625368506E+01	 9.98024636863E-01	-3.12978576222E+00
5.78042422467E-05	 9.97860939453E-01	-3.27549118493E+00	 5.71392067658E-02	 8.62177079014E+01	 5.71392067658E-02	 8.62177079014E+01	 9.97860939453E-01	-3.27549118493E+00
6.05267252716E-05	 9.97682131307E-01	-3.42684226411E+00	 5.97763762112E-02	 8.60653339445E+01	 5.97763762112E-02	 8.60653339445E+01	 9.97682131307E-01	-3.42684226411E+00
6.33774326886E-05	 9.97491272143E-01	-3.58513862288E+00	 6.25340830706E-02	 8.59093606355E+01	 6.25340830706E-02	 8.59093606355E+01	 9.97491272143E-01	-3.58513862288E+00
6.63624036517E-05	 9.97287044892E-01	-3.75195499021E+00	 6.54396565578E-02	 8.57492842609E+01	 6.54396565578E-02	 8.57492842609E+01	 9.97287044892E-01	-3.75195499021E+00
6.94879617494E-05	 9.97060529407E-01	-3.92644886975E+00	 6.84783953925E-02	 8.55780136030E+01	 6.84783953925E-02	 8.55780136030E+01	 9.97060529407E-01	-3.92644886975E+00
7.27607284001E-05	 9.96814295957E-01	-4.10825516488E+00	 7.16438044345E-02	 8.53989642147E+01	 7.16438044345E-02	 8.53989642147E+01	 9.96814295957E-01	-4.10825516488E+00
7.61876368803E-05	 9.96541254787E-01	-4.29741099315E+00	 7.49364626904E-02	 8.52076889791E+01	 7.49364626904E-02	 8.52076889791E+01	 9.96541254787E-01	-4.29741099315E+00
7.97759470121E-05	 9.96241125177E-01	-4.49648827616E+00	 7.84009511914E-02	 8.50058161495E+01	 7.84009511914E-02	 8.50058161495E+01	 9.96241125177E-01	-4.49648827616E+00
8.35332605429E-05	 9.95918339327E-01	-4.70594661552E+00	 8.20450240176E-02	 8.47978461913E+01	 8.20450240176E-02	 8.47978461913E+01	 9.95918339327E-01	-4.70594661552E+00
8.74675372500E-05	 9.95578160634E-01	-4.92522065742E+00	 8.58585882735E-02	 8.45879983239E+01	 8.58585882735E-02	 8.45879983239E+01	 9.95578160634E-01	-4.92522065742E+00
9.15871118026E-05	 9.95203991973E-01	-5.15293085433E+00	 8.98175884651E-02	 8.43657415846E+01	 8.98175884651E-02	 8.43657415846E+01	 9.95203991973E-01	-5.15293085433E+00
9.59007114190E-05	 9.94790518167E-01	-5.39228403132E+00	 9.39775122844E-02	 8.41296572858E+01	 9.39775122844E-02	 8.41296572858E+01	 9.94790518167E-01	-5.39228403132E+00
1.00417474355E-04	 9.94339770313E-01	-5.64311362662E+00	 9.83351239982E-02	 8.38826441234E+01	 9.83351239982E-02	 8.38826441234E+01	 9.94339770313E-01	-5.64311362662E+00
1.05146969262E-04	 9.93835429782E-01	-5.90525051978E+00	 1.02887267069E-01	 8.36169619844E+01	 1.02887267069E-01	 8.36169619844E+01	 9.93835429782E-01	-5.90525051978E+00
1.10099215461E-04	 9.93289394955E-01	-6.17822213087E+00	 1.07625260041E-01	 8.33412888490E+01	 1.07625260041E-01	 8.33412888490E+01	 9.93289394955E-01	-6.17822213087E+00
1.15284704164E-04	 9.92698675068E-01	-6.46436755938E+00	 1.12589238613E-01	 8.30555430945E+01	 1.12589238613E-01	 8.30555430945E+01	 9.92698675068E-01	-6.46436755938E+00
1.20714420702E-04	 9.92050909508E-01	-6.76472005378E+00	 1.17796663870E-01	 8.27550473143E+01	 1.17796663870E-01	 8.27550473143E+01	 9.92050909508E-01	-6.76472005378E+00
1.26399867798E-04	 9.91358971641E-01	-7.07921432951E+00	 1.23245674268E-01	 8.24476419219E+01	 1.23245674268E-01	 8.24476419219E+01	 9.91358971641E-01	-7.07921432951E+00
1.32353089933E-04	 9.90591887990E-01	-7.40515834683E+00	 1.28889298548E-01	 8.21202175737E+01	 1.28889298548E-01	 8.21202175737E+01	 9.90591887990E-01	-7.40515834683E+00
1.38586698862E-04	 9.89755558657E-01	-7.74645684128E+00	 1.34794297182E-01	 8.17780323255E+01	 1.34794297182E-01	 8.17780323255E+01	 9.89755558657E-01	-7.74645684128E+00
1.45113900335E-04	 9.88853835661E-01	-8.10417111224E+00	 1.40978073782E-01	 8.14245587906E+01	 1.40978073782E-01	 8.14245587906E+01	 9.88853835661E-01	-8.10417111224E+00
1.51948522069E-04	 9.87851880984E-01	-8.47946183149E+00	 1.47459901623E-01	 8.10477034369E+01	 1.47459901623E-01	 8.10477034369E+01	 9.87851880984E-01	-8.47946183149E+00
1.59105043042E-04	 9.86781066397E-01	-8.86719665800E+00	 1.54149936693E-01	 8.06617892864E+01	 1.54149936693E-01	 8.06617892864E+01	 9.86781066397E-01	-8.86719665800E+00
1.66598624171E-04	 9.85605385116E-01	-9.27428950475E+00	 1.61166398547E-01	 8.02554587623E+01	 1.61166398547E-01	 8.02554587623E+01	 9.85605385116E-01	-9.27428950475E+00
1.74445140423E-04	 9.84332600770E-01	-9.70110618033E+00	 1.68513959702E-01	 7.98338911627E+01	 1.68513959702E-01	 7.98338911627E+01	 9.84332600770E-01	-9.70110618033E+00
1.82661214454E-04	 9.82940344041E-01	-1.01474400706E+01	 1.76187520818E-01	 7.93916530836E+01	 1.76187520818E-01	 7.93916530836E+01	 9.82940344041E-01	-1.01474400706E+01
1.91264251815E-04	 9.81402015901E-01	-1.06082663228E+01	 1.84099327583E-01	 7.89227841087E+01	 1.84099327583E-01	 7.89227841087E+01	 9.81402015901E-01	-1.06082663228E+01
2.00272477830E-04	 9.79744862874E-01	-1.10912381125E+01	 1.92378366927E-01	 7.84390121759E+01	 1.92378366927E-01	 7.84390121759E+01	 9.79744862874E-01	-1.10912381125E+01
2.09704976209E-04	 9.77933403360E-01	-1.15963137866E+01	 2.01021709298E-01	 7.79320305336E+01	 2.01021709298E-01	 7.79320305336E+01	 9.77933403360E-01	-1.15963137866E+01
2.19581729467E-04	 9.75942505223E-01	-1.21258676661E+01	 2.10067243259E-01	 7.73979074541E+01	 2.10067243259E-01	 7.73979074541E+01	 9.75942505223E-01	-1.21258676661E+01
2.29923661267E-04	 9.73824365967E-01	-1.26729276018E+01	 2.19392736350E-01	 7.68533434560E+01	 2.19392736350E-01	 7.68533434560E+01	 9.73824365967E-01	-1.26729276018E+01
2.40752680738E-04	 9.71520544297E-01	-1.32431052978E+01	 2.29091023207E-01	 7.62851277981E+01	 2.29091023207E-01	 7.62851277981E+01	 9.71520544297E-01	-1.32431052978E+01
2.52091728895E-04	 9.68973742156E-01	-1.38415027507E+01	 2.39245101017E-01	 7.56825141977E+01	 2.39245101017E-01	 7.56825141977E+01	 9.68973742156E-01	-1.38415027507E+01
2.63964827234E-04	 9.66207502415E-01	-1.44631586396E+01	 2.49766266717E-01	 7.50548867308E+01	 2.49766266717E-01	 7.50548867308E+01	 9.66207502415E-01	-1.44631586396E+01
2.76397128626E-04	 9.63217960103E-01	-1.51067049803E+01	 2.60626981005E-01	 7.44043294886E+01	 2.60626981005E-01	 7.44043294886E+01	 9.63217960103E-01	-1.51067049803E+01
2.89414970596E-04	 9.60040587596E-01	-1.57751758330E+01	 2.71873016742E-01	 7.37410994865E+01	 2.71873016742E-01	 7.37410994865E+01	 9.60040587596E-01	-1.57751758330E+01
3.03045931128E-04	 9.56554408389E-01	-1.64725958546E+01	 2.83566881367E-01	 7.30422550915E+01	 2.83566881367E-01	 7.30422550915E+01	 9.56554408389E-01	-1.64725958546E+01
3.17318887077E-04	 9.52802966903E-01	-1.71983992443E+01	 2.95691791817E-01	 7.23203405012E+01	 2.95691791817E-01	 7.23203405012E+01	 9.52802966903E-01	-1.71983992443E+01
3.32264075353E-04	 9.48747131255E-01	-1.79530836144E+01	 3.08248770641E-01	 7.15706796225E+01	 3.08248770641E-01	 7.15706796225E+01	 9.48747131255E-01	-1.79530836144E+01
3.47913156973E-04	 9.44367954575E-01	-1.87309161597E+01	 3.21135140883E-01	 7.07928517480E+01	 3.21135140883E-01	 7.07928517480E+01	 9.44367954575E-01	-1.87309161597E+01
3.64299284136E-04	 9.39617800801E-01	-1.95401715898E+01	 3.34479319562E-01	 6.99820000081E+01	 3.34479319562E-01	 6.99820000081E+01	 9.39617800801E-01	-1.95401715898E+01
3.81457170452E-04	 9.34480721741E-01	-2.03809502280E+01	 3.48272616358E-01	 6.91391383015E+01	 3.48272616358E-01	 6.91391383015E+01	 9.34480721741E-01	-2.03809502280E+01
3.99423164484E-04	 9.28909401224E-01	-2.12499106326E+01	 3.62449833562E-01	 6.82601906837E+01	 3.62449833562E-01	 6.82601906837E+01	 9.28909401224E-01	-2.12499106326E+01
4.18235326755E-04	 9.23049266936E-01	-2.21445433266E+01	 3.76957927521E-01	 6.73711036219E+01	 3.76957927521E-01	 6.73711036219E+01	 9.23049266936E-01	-2.21445433266E+01
4.37933510370E-04	 9.16733451954E-01	-2.30702190903E+01	 3.91872789969E-01	 6.64484736431E+01	 3.91872789969E-01	 6.64484736431E+01	 9.16733451954E-01	-2.30702190903E+01
4.58559445451E-04	 9.09928773557E-01	-2.40306905941E+01	 4.07240109438E-01	 6.54911332826E+01	 4.07240109438E-01	 6.54911332826E+01	 9.09928773557E-01	-2.40306905941E+01
4.80156827539E-04	 9.02618552044E-01	-2.50201414047E+01	 4.22951653329E-01	 6.45002183604E+01	 4.22951653329E-01	 6.45002183604E+01	 9.02618552044E-01	-2.50201414047E+01
5.02771410163E-04	 8.94897805905E-01	-2.60308771559E+01	 4.38870711049E-01	 6.34913114425E+01	 4.38870711049E-01	 6.34913114425E+01	 8.94897805905E-01	-2.60308771559E+01
5.26451101762E-04	 8.86652250834E-01	-2.70732533542E+01	 4.55144930775E-01	 6.24517640500E+01	 4.55144930775E-01	 6.24517640500E+01	 8.86652250834E-01	-2.70732533542E+01
5.51246067188E-04	 8.77810634610E-01	-2.81470797602E+01	 4.71752923827E-01	 6.13757376989E+01	 4.71752923827E-01	 6.13757376989E+01	 8.77810634610E-01	-2.81470797602E+01
5.77208833970E-04	 8.68401770776E-01	-2.92524367472E+01	 4.88675325526E-01	 6.02699568356E+01	 4.88675325526E-01	 6.02699568356E+01	 8.68401770776E-01	-2.92524367472E+01
6.04394403597E-04	 8.58549333761E-01	-3.03716026968E+01	 5.05623786609E-01	 5.91507567782E+01	 5.05623786609E-01	 5.91507567782E+01	 8.58549333761E-01	-3.03716026968E+01
6.32860368034E-04	 8.48120992100E-01	-3.15214442805E+01	 5.22835525550E-01	 5.80047464981E+01	 5.22835525550E-01	 5.80047464981E+01	 8.48120992100E-01	-3.15214442805E+01
6.62667031734E-04	 8.37064362740E-01	-3.26975459846E+01	 5.40222767388E-01	 5.68284094076E+01	 5.40222767388E-01	 5.68284094076E+01	 8.37064362740E-01	-3.26975459846E+01
6.93877539388E-04	 8.25462800344E-01	-3.39007064506E+01	 5.57773841099E-01	 5.56326615377E+01	 5.57773841099E-01	 5.56326615377E+01	 8.25462800344E-01	-3.39007064506E+01
7.26558009694E-04	 8.13298408642E-01	-3.51118933552E+01	 5.75194534047E-01	 5.44167481582E+01	 5.75194534047E-01	 5.44167481582E+01	 8.13298408642E-01	-3.51118933552E+01
7.60777675433E-04	 8.00612523689E-01	-3.63443295253E+01	 5.92656451730E-01	 5.31860625519E+01	 5.92656451730E-01	 5.31860625519E+01	 8.00612523689E-01	-3.63443295253E+01
7.96609030133E-04	 7.87285354016E-01	-3.75958934661E+01	 6.10109260825E-01	 5.19300382932E+01	 6.10109260825E-01	 5.19300382932E+01	 7.87285354016E-01	-3.75958934661E+01
8.34127981644E-04	 7.73422805003E-01	-3.88699758785E+01	 6.27576282173E-01	 5.06599034769E+01	 6.27576282173E-01	 5.06599034769E+01	 7.73422805003E-01	-3.88699758785E+01
8.73414012952E-04	 7.59145445555E-01	-4.01403471941E+01	 6.44684090028E-01	 4.93866430201E+01	 6.44684090028E-01	 4.93866430201E+01	 7.59145445555E-01	-4.01403471941E+01
9.14550350555E-04	 7.44335554146E-01	-4.14227844785E+01	 6.61633069651E-01	 4.80998432639E+01	 6.61633069651E-01	 4.80998432639E+01	 7.44335554146E-01	-4.14227844785E+01
9.57624140782E-04	 7.29078064702E-01	-4.27211772394E+01	 6.78454252087E-01	 4.68070919830E+01	 6.78454252087E-01	 4.68070919830E+01	 7.29078064702E-01	-4.27211772394E+01
1.00272663441E-03	 7.13288634389E-01	-4.40263902149E+01	 6.95013251979E-01	 4.55011390290E+01	 6.95013251979E-01	 4.55011390290E+01	 7.13288634389E-01	-4.40263902149E+01
1.04995337997E-03	 6.97255322851E-01	-4.53265822253E+01	 7.11149465514E-01	 4.42053511999E+01	 7.11149465514E-01	 4.42053511999E+01	 6.97255322851E-01	-4.53265822253E+01
1.09940442617E-03	 6.80844460030E-01	-4.66199148328E+01	 7.26838131128E-01	 4.29078584897E+01	 7.26838131128E-01	 4.29078584897E+01	 6.80844460030E-01	-4.66199148328E+01
1.15118453384E-03	 6.64127395863E-01	-4.79158420823E+01	 7.42186202547E-01	 4.16137006262E+01	 7.42186202547E-01	 4.16137006262E+01	 6.64127395863E-01	-4.79158420823E+01
1.20540339789E-03	 6.47127256879E-01	-4.92072126216E+01	 7.57102675547E-01	 4.03237281725E+01	 7.57102675547E-01	 4.03237281725E+01	 6.47127256879E-01	-4.92072126216E+01
1.26217587966E-03	 6.29969477325E-01	-5.04878606074E+01	 7.71515294811E-01	 3.90463347790E+01	 7.71515294811E-01	 3.90463347790E+01	 6.29969477325E-01	-5.04878606074E+01
1.32162225026E-03	 6.12687053161E-01	-5.17512543179E+01	 7.85356477806E-01	 3.77825788992E+01	 7.85356477806E-01	 3.77825788992E+01	 6.12687053161E-01	-5.17512543179E+01
1.38386844538E-03	 5.95241660637E-01	-5.30051000840E+01	 7.98715544038E-01	 3.65284550063E+01	 7.98715544038E-01	 3.65284550063E+01	 5.95241660637E-01	-5.30051000840E+01
1.44904633206E-03	 5.77713102154E-01	-5.42489343355E+01	 8.11589560129E-01	 3.52885333014E+01	 8.11589560129E-01	 3.52885333014E+01	 5.77713102154E-01	-5.42489343355E+01
1.51729398808E-03	 5.60188350073E-01	-5.54722791341E+01	 8.23878622399E-01	 3.40675748791E+01	 8.23878622399E-01	 3.40675748791E+01	 5.60188350073E-01	-5.54722791341E+01
1.58875599443E-03	 5.42815892410E-01	-5.66656176199E+01	 8.35504681839E-01	 3.28743416896E+01	 8.35504681839E-01	 3.28743416896E+01	 5.42815892410E-01	-5.66656176199E+01
1.66358374162E-03	 5.25444689061E-01	-5.78421249626E+01	 8.46612102391E-01	 3.16970398190E+01	 8.46612102391E-01	 3.16970398190E+01	 5.25444689061E-01	-5.78421249626E+01
1.74193575042E-03	 5.08116569765E-01	-5.89925810043E+01	 8.57129453583E-01	 3.05373189134E+01	 8.57129453583E-01	 3.05373189134E+01	 5.08116569765E-01	-5.89925810043E+01
1.82397800764E-03	 4.91005853649E-01	-6.01273698806E+01	 8.67163577674E-01	 2.94056422612E+01	 8.67163577674E-01	 2.94056422612E+01	 4.91005853649E-01	-6.01273698806E+01
1.90988431781E-03	 4.74209717258E-01	-6.12308352818E+01	 8.76594351664E-01	 2.83069028705E+01	 8.76594351664E-01	 2.83069028705E+01	 4.74209717258E-01	-6.12308352818E+01
1.99983667135E-03	 4.57640081787E-01	-6.23083602976E+01	 8.85489690612E-01	 2.72339900951E+01	 8.85489690612E-01	 2.72339900951E+01	 4.57640081787E-01	-6.23083602976E+01
2.09402563013E-03	 4.41264613355E-01	-6.33605922675E+01	 8.93874331391E-01	 2.61837052043E+01	 8.93874331391E-01	 2.61837052043E+01	 4.41264613355E-01	-6.33605922675E+01
2.19265073117E-03	 4.25125964299E-01	-6.43780522733E+01	 9.01696537960E-01	 2.51577536252E+01	 9.01696537960E-01	 2.51577536252E+01	 4.25125964299E-01	-6.43780522733E+01
2.29592090932E-03	 4.09546405918E-01	-6.53606015334E+01	 9.08979439158E-01	 2.41755008571E+01	 9.08979439158E-01	 2.41755008571E+01	 4.09546405918E-01	-6.53606015334E+01
2.40405493996E-03	 3.94220052553E-01	-6.63235649699E+01	 9.15857333595E-01	 2.32165479115E+01	 9.15857333595E-01	 2.32165479115E+01	 3.94220052553E-01	-6.63235649699E+01
2.51728190239E-03	 3.79214705571E-01	-6.72567079439E+01	 9.22275833801E-01	 2.22842947336E+01	 9.22275833801E-01	 2.22842947336E+01	 3.79214705571E-01	-6.72567079439E+01
2.63584166516E-03	 3.64518569054E-01	-6.81652224248E+01	 9.28289839302E-01	 2.13772425220E+01	 9.28289839302E-01	 2.13772425220E+01	 3.64518569054E-01	-6.81652224248E+01
2.75998539425E-03	 3.50359305757E-01	-6.90294065847E+01	 9.33794589403E-01	 2.05085966834E+01	 9.33794589403E-01	 2.05085966834E+01	 3.50359305757E-01	-6.90294065847E+01
2.88997608512E-03	 3.36605703621E-01	-6.98731069683E+01	 9.38962756157E-01	 1.96695571154E+01	 9.38962756157E-01	 1.96695571154E+01	 3.36605703621E-01	-6.98731069683E+01
3.02608911988E-03	 3.23196796795E-01	-7.06896023606E+01	 9.43770669307E-01	 1.88557481474E+01	 9.43770669307E-01	 1.88557481474E+01	 3.23196796795E-01	-7.06896023606E+01
3.16861285067E-03	 3.10149529103E-01	-7.14788644029E+01	 9.48236241310E-01	 1.80676565839E+01	 9.48236241310E-01	 1.80676565839E+01	 3.10149529103E-01	-7.14788644029E+01
3.31784921055E-03	 2.97640569722E-01	-7.22333925836E+01	 9.52336924751E-01	 1.73153913271E+01	 9.52336924751E-01	 1.73153913271E+01	 2.97640569722E-01	-7.22333925836E+01
3.47411435310E-03	 2.85482724374E-01	-7.29576225065E+01	 9.56118424277E-01	 1.65871668420E+01	 9.56118424277E-01	 1.65871668420E+01	 2.85482724374E-01	-7.29576225065E+01
3.63773932222E-03	 2.73711482090E-01	-7.36644083808E+01	 9.59660469927E-01	 1.58847368209E+01	 9.59660469927E-01	 1.58847368209E+01	 2.73711482090E-01	-7.36644083808E+01
3.80907075343E-03	 2.62287251485E-01	-7.43417128616E+01	 9.62918585099E-01	 1.52053363121E+01	 9.62918585099E-01	 1.52053363121E+01	 2.62287251485E-01	-7.43417128616E+01
3.98847160817E-03	 2.51378221184E-01	-7.49881165400E+01	 9.65902349705E-01	 1.45586175628E+01	 9.65902349705E-01	 1.45586175628E+01	 2.51378221184E-01	-7.49881165400E+01
4.17632194279E-03	 2.40872663622E-01	-7.56159783588E+01	 9.68681877413E-01	 1.39376198056E+01	 9.68681877413E-01	 1.39376198056E+01	 2.40872663622E-01	-7.56159783588E+01
4.37301971364E-03	 2.30716495197E-01	-7.62185421712E+01	 9.71240402580E-01	 1.33388531206E+01	 9.71240402580E-01	 1.33388531206E+01	 2.30716495197E-01	-7.62185421712E+01
4.57898162016E-03	 2.20887876766E-01	-7.67957711539E+01	 9.73591203682E-01	 1.27607989866E+01	 9.73591203682E-01	 1.27607989866E+01	 2.20887876766E-01	-7.67957711539E+01
4.79464398762E-03	 2.11491591079E-01	-7.73427547915E+01	 9.75728130565E-01	 1.22093988907E+01	 9.75728130565E-01	 1.22093988907E+01	 2.11491591079E-01	-7.73427547915E+01
5.02046369149E-03	 2.02472493702E-01	-7.78670481645E+01	 9.77692907496E-01	 1.16812129079E+01	 9.77692907496E-01	 1.16812129079E+01	 2.02472493702E-01	-7.78670481645E+01
5.25691912531E-03	 1.93786075358E-01	-7.83769305456E+01	 9.79524365711E-01	 1.11734697757E+01	 9.79524365711E-01	 1.11734697757E+01	 1.93786075358E-01	-7.83769305456E+01
5.50451121415E-03	 1.85399357196E-01	-7.88684956344E+01	 9.81216573154E-01	 1.06840870866E+01	 9.81216573154E-01	 1.06840870866E+01	 1.85399357196E-01	-7.88684956344E+01
5.76376447582E-03	 1.77391457506E-01	-7.93358238193E+01	 9.82758550127E-01	 1.02175425226E+01	 9.82758550127E-01	 1.02175425226E+01	 1.77391457506E-01	-7.93358238193E+01
6.03522813203E-03	 1.69743302517E-01	-7.97804425366E+01	 9.84165049831E-01	 9.77259418076E+00	 9.84165049831E-01	 9.77259418076E+00	 1.69743302517E-01	-7.97804425366E+01
6.31947727192E-03	 1.62372704477E-01	-8.02061158044E+01	 9.85456391663E-01	 9.34435320503E+00	 9.85456391663E-01	 9.34435320503E+00	 1.62372704477E-01	-8.02061158044E+01
6.61711407037E-03	 1.55285396155E-01	-8.06180800000E+01	 9.86653925982E-01	 8.93307230441E+00	 9.86653925982E-01	 8.93307230441E+00	 1.55285396155E-01	-8.06180800000E+01
6.92876906367E-03	 1.48491965502E-01	-8.10184655586E+01	 9.87768130116E-01	 8.53928757745E+00	 9.87768130116E-01	 8.53928757745E+00	 1.48491965502E-01	-8.10184655586E+01
7.25510248534E-03	 1.42029031076E-01	-8.13848738213E+01	 9.88747378584E-01	 8.16502091165E+00	 9.88747378584E-01	 8.16502091165E+00	 1.42029031076E-01	-8.13848738213E+01
7.59680566477E-03	 1.35819539078E-01	-8.17447168542E+01	 9.89668608996E-01	 7.80577078982E+00	 9.89668608996E-01	 7.80577078982E+00	 1.35819539078E-01	-8.17447168542E+01
7.95460249181E-03	 1.29846824659E-01	-8.20881986251E+01	 9.90511857929E-01	 7.46050824421E+00	 9.90511857929E-01	 7.46050824421E+00	 1.29846824659E-01	-8.20881986251E+01
8.32925095033E-03	 1.24116034359E-01	-8.24237454543E+01	 9.91300402566E-01	 7.12949288801E+00	 9.91300402566E-01	 7.12949288801E+00	 1.24116034359E-01	-8.24237454543E+01
8.72154472395E-03	 1.18681831917E-01	-8.27334724475E+01	 9.91999196692E-01	 6.81582158220E+00	 9.91999196692E-01	 6.81582158220E+00	 1.18681831917E-01	-8.27334724475E+01
9.13231487747E-03	 1.13448953480E-01	-8.30358441331E+01	 9.92652839801E-01	 6.51396919107E+00	 9.92652839801E-01	 6.51396919107E+00	 1.13448953480E-01	-8.30358441331E+01
9.56243161745E-03	 1.08435825849E-01	-8.33216534057E+01	 9.93245768059E-01	 6.22495996073E+00	 9.93245768059E-01	 6.22495996073E+00	 1.08435825849E-01	-8.33216534057E+01
1.00128061357E-02	 1.03613734991E-01	-8.36000281173E+01	 9.93799015061E-01	 5.94711734723E+00	 9.93799015061E-01	 5.94711734723E+00	 1.03613734991E-01	-8.36000281173E+01
1.04843925397E-02	 9.90580008532E-02	-8.38653887588E+01	 9.94304218099E-01	 5.68475276677E+00	 9.94304218099E-01	 5.68475276677E+00	 9.90580008532E-02	-8.38653887588E+01
1.09781898737E-02	 9.46840493891E-02	-8.41105289519E+01	 9.94753264456E-01	 5.43296223374E+00	 9.94753264456E-01	 5.43296223374E+00	 9.46840493891E-02	-8.41105289519E+01
1.14952442353E-02	 9.04742747553E-02	-8.43575254206E+01	 9.95185718488E-01	 5.19073056281E+00	 9.95185718488E-01	 5.19073056281E+00	 9.04742747553E-02	-8.43575254206E+01
1.20366509917E-02	 8.64511858687E-02	-8.45927923027E+01	 9.95580535589E-01	 4.95932701073E+00	 9.95580535589E-01	 4.95932701073E+00	 8.64511858687E-02	-8.45927923027E+01
1.26035570997E-02	 8.26164096685E-02	-8.48072620616E+01	 9.95927131406E-01	 4.73882395395E+00	 9.95927131406E-01	 4.73882395395E+00	 8.26164096685E-02	-8.48072620616E+01
1.31971635363E-02	 7.89567504438E-02	-8.50165145626E+01	 9.96251194885E-01	 4.52845913893E+00	 9.96251194885E-01	 4.52845913893E+00	 7.89567504438E-02	-8.50165145626E+01
1.38187278421E-02	 7.54500332853E-02	-8.52205520735E+01	 9.96553889375E-01	 4.32694537705E+00	 9.96553889375E-01	 4.32694537705E+00	 7.54500332853E-02	-8.52205520735E+01
1.44695667859E-02	 7.20827493836E-02	-8.54069237269E+01	 9.96820630818E-01	 4.13348905103E+00	 9.96820630818E-01	 4.13348905103E+00	 7.20827493836E-02	-8.54069237269E+01
1.51510591543E-02	 6.88747820412E-02	-8.55866505014E+01	 9.97067561981E-01	 3.94923121071E+00	 9.97067561981E-01	 3.94923121071E+00	 6.88747820412E-02	-8.55866505014E+01
1.58646486722E-02	 6.58162967213E-02	-8.57670191118E+01	 9.97304208930E-01	 3.77360240185E+00	 9.97304208930E-01	 3.77360240185E+00	 6.58162967213E-02	-8.57670191118E+01
1.66118470616E-02	 6.28857494785E-02	-8.59369314594E+01	 9.97518491240E-01	 3.60535187894E+00	 9.97518491240E-01	 3.60535187894E+00	 6.28857494785E-02	-8.59369314594E+01
1.73942372440E-02	 6.00651075932E-02	-8.60933212058E+01	 9.97708953010E-01	 3.44343721276E+00	 9.97708953010E-01	 3.44343721276E+00	 6.00651075932E-02	-8.60933212058E+01
1.82134766941E-02	 5.73974134863E-02	-8.62456576873E+01	 9.97886687350E-01	 3.29032991921E+00	 9.97886687350E-01	 3.29032991921E+00	 5.73974134863E-02	-8.62456576873E+01
1.90713009505E-02	 5.48483903811E-02	-8.63902178199E+01	 9.98048964962E-01	 3.14405510643E+00	 9.98048964962E-01	 3.14405510643E+00	 5.48483903811E-02	-8.63902178199E+01
1.99695272931E-02	 5.24005346382E-02	-8.65375359196E+01	 9.98206589318E-01	 3.00360874193E+00	 9.98206589318E-01	 3.00360874193E+00	 5.24005346382E-02	-8.65375359196E+01
2.09100585925E-02	 5.00589873973E-02	-8.66663782343E+01	 9.98340651558E-01	 2.86927363878E+00	 9.98340651558E-01	 2.86927363878E+00	 5.00589873973E-02	-8.66663782343E+01
2.18948873413E-02	 4.78190964471E-02	-8.67882911526E+01	 9.98463061052E-01	 2.74078501288E+00	 9.98463061052E-01	 2.74078501288E+00	 4.78190964471E-02	-8.67882911526E+01
2.29260998752E-02	 4.56935751874E-02	-8.69112976212E+01	 9.98580886913E-01	 2.61887279287E+00	 9.98580886913E-01	 2.61887279287E+00	 4.56935751874E-02	-8.69112976212E+01
2.40058807929E-02	 4.36531254017E-02	-8.70224478690E+01	 9.98684383755E-01	 2.50184860275E+00	 9.98684383755E-01	 2.50184860275E+00	 4.36531254017E-02	-8.70224478690E+01
2.51365175838E-02	 4.16965912268E-02	-8.71305919772E+01	 9.98781241913E-01	 2.38964768092E+00	 9.98781241913E-01	 2.38964768092E+00	 4.16965912268E-02	-8.71305919772E+01
2.63204054745E-02	 3.98309040034E-02	-8.72414821285E+01	 9.98875691574E-01	 2.28266779366E+00	 9.98875691574E-01	 2.28266779366E+00	 3.98309040034E-02	-8.72414821285E+01
2.75600525026E-02	 3.80602304589E-02	-8.73418540350E+01	 9.98958638240E-01	 2.18114177387E+00	 9.98958638240E-01	 2.18114177387E+00	 3.80602304589E-02	-8.73418540350E+01
2.88580848301E-02	 3.63628468478E-02	-8.74334776905E+01	 9.99032357831E-01	 2.08382308383E+00	 9.99032357831E-01	 2.08382308383E+00	 3.63628468478E-02	-8.74334776905E+01
3.02172523068E-02	 3.47342769971E-02	-8.75173440855E+01	 9.99098245058E-01	 1.99045438837E+00	 9.99098245058E-01	 1.99045438837E+00	 3.47342769971E-02	-8.75173440855E+01
3.16404342960E-02	 3.31781575775E-02	-8.76019812594E+01	 9.99161833049E-01	 1.90124584421E+00	 9.99161833049E-01	 1.90124584421E+00	 3.31781575775E-02	-8.76019812594E+01
3.31306457740E-02	 3.17007362959E-02	-8.76865154950E+01	 9.99222504027E-01	 1.81655440149E+00	 9.99222504027E-01	 1.81655440149E+00	 3.17007362959E-02	-8.76865154950E+01
3.46910437174E-02	 3.02883774972E-02	-8.77611494910E+01	 9.99275203576E-01	 1.73559467380E+00	 9.99275203576E-01	 1.73559467380E+00	 3.02883774972E-02	-8.77611494910E+01
3.63249337913E-02	 2.89312623960E-02	-8.78316776112E+01	 9.99323656329E-01	 1.65780473536E+00	 9.99323656329E-01	 1.65780473536E+00	 2.89312623960E-02	-8.78316776112E+01
3.80357773520E-02	 2.76303888910E-02	-8.79118686872E+01	 9.99374763561E-01	 1.58324468555E+00	 9.99374763561E-01	 1.58324468555E+00	 2.76303888910E-02	-8.79118686872E+01
3.98271987798E-02	 2.64006662722E-02	-8.79722446167E+01	 9.99414174843E-01	 1.51276140232E+00	 9.99414174843E-01	 1.51276140232E+00	 2.64006662722E-02	-8.79722446167E+01
4.17029931574E-02	 2.52237098892E-02	-8.80372563809E+01	 9.99454065791E-01	 1.44530646030E+00	 9.99454065791E-01	 1.44530646030E+00	 2.52237098892E-02	-8.80372563809E+01
4.36671343094E-02	 2.40949144009E-02	-8.80981749037E+01	 9.99490514381E-01	 1.38061338180E+00	 9.99490514381E-01	 1.38061338180E+00	 2.40949144009E-02	-8.80981749037E+01
4.57237832210E-02	 2.30107169506E-02	-8.81561542619E+01	 9.99524249185E-01	 1.31847790222E+00	 9.99524249185E-01	 1.31847790222E+00	 2.30107169506E-02	-8.81561542619E+01
4.78772968527E-02	 2.19874442954E-02	-8.82085888602E+01	 9.99554276588E-01	 1.25983505751E+00	 9.99554276588E-01	 1.25983505751E+00	 2.19874442954E-02	-8.82085888602E+01
5.01322373708E-02	 2.10045375455E-02	-8.82630149559E+01	 9.99583830405E-01	 1.20350768520E+00	 9.99583830405E-01	 1.20350768520E+00	 2.10045375455E-02	-8.82630149559E+01
5.24933818117E-02	 2.00645559956E-02	-8.83125959596E+01	 9.99610386373E-01	 1.14964088107E+00	 9.99610386373E-01	 1.14964088107E+00	 2.00645559956E-02	-8.83125959596E+01
5.49657322024E-02	 1.91625830321E-02	-8.83594161935E+01	 9.99634917098E-01	 1.09795309010E+00	 9.99634917098E-01	 1.09795309010E+00	 1.91625830321E-02	-8.83594161935E+01
5.75545261569E-02	 1.83070793534E-02	-8.84044482920E+01	 9.99657773122E-01	 1.04892923856E+00	 9.99657773122E-01	 1.04892923856E+00	 1.83070793534E-02	-8.84044482920E+01
6.02652479720E-02	 1.74893574340E-02	-8.84439696323E+01	 9.99677971943E-01	 1.00207061677E+00	 9.99677971943E-01	 1.00207061677E+00	 1.74893574340E-02	-8.84439696323E+01
6.31036402460E-02	 1.67062807930E-02	-8.84808995531E+01	 9.99696617072E-01	 9.57197875162E-01	 9.99696617072E-01	 9.57197875162E-01	 1.67062807930E-02	-8.84808995531E+01
6.60757160435E-02	 1.59552856552E-02	-8.85223954202E+01	 9.99715818901E-01	 9.14165112584E-01	 9.99715818901E-01	 9.14165112584E-01	 1.59552856552E-02	-8.85223954202E+01
6.91877716349E-02	 1.52425422802E-02	-8.85579444929E+01	 9.99732538579E-01	 8.73324133429E-01	 9.99732538579E-01	 8.73324133429E-01	 1.52425422802E-02	-8.85579444929E+01
7.24463998338E-02	 1.45635044157E-02	-8.85864800848E+01	 9.99746762160E-01	 8.34414211479E-01	 9.99746762160E-01	 8.34414211479E-01	 1.45635044157E-02	-8.85864800848E+01
7.58585039649E-02	 1.39105220862E-02	-8.86186166187E+01	 9.99761376982E-01	 7.96998452873E-01	 9.99761376982E-01	 7.96998452873E-01	 1.39105220862E-02	-8.86186166187E+01
7.94313124874E-02	 1.32858426909E-02	-8.86443369155E+01	 9.99773907120E-01	 7.61204135013E-01	 9.99773907120E-01	 7.61204135013E-01	 1.32858426909E-02	-8.86443369155E+01
8.31723943092E-02	 1.26901087586E-02	-8.86740472536E+01	 9.99786845369E-01	 7.27069468068E-01	 9.99786845369E-01	 7.27069468068E-01	 1.26901087586E-02	-8.86740472536E+01
8.70896748209E-02	 1.21242831621E-02	-8.86965936471E+01	 9.99797690372E-01	 6.94648062966E-01	 9.99797690372E-01	 6.94648062966E-01	 1.21242831621E-02	-8.86965936471E+01
9.11914526857E-02	 1.15814136263E-02	-8.87176334396E+01	 9.99807858126E-01	 6.63542251268E-01	 9.99807858126E-01	 6.63542251268E-01	 1.15814136263E-02	-8.87176334396E+01
9.54864174202E-02	 1.10610967791E-02	-8.87405041196E+01	 9.99818028055E-01	 6.33729285951E-01	 9.99818028055E-01	 6.33729285951E-01	 1.10610967791E-02	-8.87405041196E+01
9.99836678023E-02	 1.05650367471E-02	-8.87680880760E+01	 9.99828654822E-01	 6.05307076334E-01	 9.99828654822E-01	 6.05307076334E-01	 1.05650367471E-02	-8.87680880760E+01
1.04692731147E-01	 1.00943568638E-02	-8.87792302561E+01	 9.99835875900E-01	 5.78337509959E-01	 9.99835875900E-01	 5.78337509959E-01	 1.00943568638E-02	-8.87792302561E+01
1.09623583491E-01	 9.64233303227E-03	-8.87860466558E+01	 9.99842193361E-01	 5.52436725022E-01	 9.99842193361E-01	 5.52436725022E-01	 9.64233303227E-03	-8.87860466558E+01
1.14786670725E-01	 9.20979930312E-03	-8.87957780327E+01	 9.99848844798E-01	 5.27653299811E-01	 9.99848844798E-01	 5.27653299811E-01	 9.20979930312E-03	-8.87957780327E+01
1.20192930722E-01	 8.79579003584E-03	-8.88147595765E+01	 9.99856732903E-01	 5.03932514600E-01	 9.99856732903E-01	 5.03932514600E-01	 8.79579003584E-03	-8.88147595765E+01
1.25853816513E-01	 8.40282534110E-03	-8.88313568210E+01	 9.99863916695E-01	 4.81417461506E-01	 9.99863916695E-01	 4.81417461506E-01	 8.40282534110E-03	-8.88313568210E+01
1.31781320547E-01	 8.02630805237E-03	-8.88430289326E+01	 9.99870138520E-01	 4.59844473812E-01	 9.99870138520E-01	 4.59844473812E-01	 8.02630805237E-03	-8.88430289326E+01
1.37988000096E-01	 7.66591923668E-03	-8.88586648554E+01	 9.99876680112E-01	 4.39196139301E-01	 9.99876680112E-01	 4.39196139301E-01	 7.66591923668E-03	-8.88586648554E+01
1.44487003859E-01	 7.31982902336E-03	-8.88646539726E+01	 9.99881746184E-01	 4.19366309269E-01	 9.99881746184E-01	 4.19366309269E-01	 7.31982902336E-03	-8.88646539726E+01
1.51292099818E-01	 6.99520673161E-03	-8.88754690670E+01	 9.99887175613E-01	 4.00767113652E-01	 9.99887175613E-01	 4.00767113652E-01	 6.99520673161E-03	-8.88754690670E+01
1.58417704402E-01	 6.68106217268E-03	-8.88879390718E+01	 9.99892647106E-01	 3.82768503124E-01	 9.99892647106E-01	 3.82768503124E-01	 6.68106217268E-03	-8.88879390718E+01
1.65878913032E-01	 6.37911964149E-03	-8.88967013260E+01	 9.99897511354E-01	 3.65468805744E-01	 9.99897511354E-01	 3.65468805744E-01	 6.37911964149E-03	-8.88967013260E+01
1.73691532095E-01	 6.09185537109E-03	-8.88923084093E+01	 9.99900784746E-01	 3.49009161232E-01	 9.99900784746E-01	 3.49009161232E-01	 6.09185537109E-03	-8.88923084093E+01
1.81872112435E-01	 5.81988203597E-03	-8.88999142031E+01	 9.99905195456E-01	 3.33426708804E-01	 9.99905195456E-01	 3.33426708804E-01	 5.81988203597E-03	-8.88999142031E+01
1.90437984412E-01	 5.55816979933E-03	-8.89058410312E+01	 9.99909306394E-01	 3.18432123550E-01	 9.99909306394E-01	 3.18432123550E-01	 5.55816979933E-03	-8.89058410312E+01
1.99407294617E-01	 5.30787540550E-03	-8.88900692463E+01	 9.99911265388E-01	 3.04090207821E-01	 9.99911265388E-01	 3.04090207821E-01	 5.30787540550E-03	-8.88900692463E+01
2.08799044314E-01	 5.06784509165E-03	-8.88979922281E+01	 9.99915370726E-01	 2.90338242069E-01	 9.99915370726E-01	 2.90338242069E-01	 5.06784509165E-03	-8.88979922281E+01
2.18633129697E-01	 4.84115075099E-03	-8.89150048921E+01	 9.99920045054E-01	 2.77351032376E-01	 9.99920045054E-01	 2.77351032376E-01	 4.84115075099E-03	-8.89150048921E+01
2.28930384036E-01	 4.62438573568E-03	-8.89031886030E+01	 9.99922170371E-01	 2.64930803103E-01	 9.99922170371E-01	 2.64930803103E-01	 4.62438573568E-03	-8.89031886030E+01
2.39712621813E-01	 4.41415216612E-03	-8.88957711501E+01	 9.99924673364E-01	 2.52885191521E-01	 9.99924673364E-01	 2.52885191521E-01	 4.41415216612E-03	-8.88957711501E+01
2.51002684936E-01	 4.21567144356E-03	-8.88904626516E+01	 9.99927251585E-01	 2.41513178244E-01	 9.99927251585E-01	 2.41513178244E-01	 4.21567144356E-03	-8.88904626516E+01
2.62824491128E-01	 4.02495251065E-03	-8.88892810681E+01	 9.99930076032E-01	 2.30586206092E-01	 9.99930076032E-01	 2.30586206092E-01	 4.02495251065E-03	-8.88892810681E+01
2.75203084598E-01	 3.84346502843E-03	-8.88649463550E+01	 9.99931248059E-01	 2.20186794581E-01	 9.99931248059E-01	 2.20186794581E-01	 3.84346502843E-03	-8.88649463550E+01
2.88164689095E-01	 3.66946561372E-03	-8.88679810754E+01	 9.99934235733E-01	 2.10218155229E-01	 9.99934235733E-01	 2.10218155229E-01	 3.66946561372E-03	-8.88679810754E+01
3.01736763461E-01	 3.50179082035E-03	-8.88786498428E+01	 9.99937599266E-01	 2.00612338652E-01	 9.99937599266E-01	 2.00612338652E-01	 3.50179082035E-03	-8.88786498428E+01
3.15948059804E-01	 3.34166646054E-03	-8.88520996125E+01	 9.99938636875E-01	 1.91437063916E-01	 9.99938636875E-01	 1.91437063916E-01	 3.34166646054E-03	-8.88520996125E+01
3.30828684411E-01	 3.18932300991E-03	-8.88373459687E+01	 9.99940370362E-01	 1.82708331298E-01	 9.99940370362E-01	 1.82708331298E-01	 3.18932300991E-03	-8.88373459687E+01
3.46410161522E-01	 3.04348106720E-03	-8.88136775627E+01	 9.99941618204E-01	 1.74351690906E-01	 9.99941618204E-01	 1.74351690906E-01	 3.04348106720E-03	-8.88136775627E+01
3.62725500115E-01	 2.90337012851E-03	-8.87639230011E+01	 9.99941581746E-01	 1.66322094478E-01	 9.99941581746E-01	 1.66322094478E-01	 2.90337012851E-03	-8.87639230011E+01
3.79809263839E-01	 2.77145952317E-03	-8.87411562236E+01	 9.99942952115E-01	 1.58763869074E-01	 9.99942952115E-01	 1.58763869074E-01	 2.77145952317E-03	-8.87411562236E+01
3.97697644229E-01	 2.64531995820E-03	-8.87290819136E+01	 9.99944824441E-01	 1.51536921109E-01	 9.99944824441E-01	 1.51536921109E-01	 2.64531995820E-03	-8.87290819136E+01
4.16428537385E-01	 2.52406503496E-03	-8.87122054496E+01	 9.99946457266E-01	 1.44589641164E-01	 9.99946457266E-01	 1.44589641164E-01	 2.52406503496E-03	-8.87122054496E+01
4.36041624245E-01	 2.40878135373E-03	-8.86842563677E+01	 9.99947589206E-01	 1.37983981721E-01	 9.99947589206E-01	 1.37983981721E-01	 2.40878135373E-03	-8.86842563677E+01
4.56578454658E-01	 2.29765448794E-03	-8.86494854731E+01	 9.99948485454E-01	 1.31616232053E-01	 9.99948485454E-01	 1.31616232053E-01	 2.29765448794E-03	-8.86494854731E+01
4.78082535397E-01	 2.19255706438E-03	-8.85761352015E+01	 9.99947920387E-01	 1.25592118056E-01	 9.99947920387E-01	 1.25592118056E-01	 2.19255706438E-03	-8.85761352015E+01
5.00599422333E-01	 2.08997946755E-03	-8.85492869699E+01	 9.99949270682E-01	 1.19714780768E-01	 9.99949270682E-01	 1.19714780768E-01	 2.08997946755E-03	-8.85492869699E+01
5.24176816943E-01	 1.99164860758E-03	-8.85399024641E+01	 9.99951233440E-01	 1.14081647199E-01	 9.99951233440E-01	 1.14081647199E-01	 1.99164860758E-03	-8.85399024641E+01
5.48864667362E-01	 1.89684724927E-03	-8.84494193924E+01	 9.99950470176E-01	 1.08646991910E-01	 9.99950470176E-01	 1.08646991910E-01	 1.89684724927E-03	-8.84494193924E+01
5.74715274199E-01	 1.80863622606E-03	-8.84539299118E+01	 9.99952836128E-01	 1.03594439666E-01	 9.99952836128E-01	 1.03594439666E-01	 1.80863622606E-03	-8.84539299118E+01
6.01783401336E-01	 1.72374796793E-03	-8.83851271107E+01	 9.99952907401E-01	 9.87289562128E-02	 9.99952907401E-01	 9.87289562128E-02	 1.72374796793E-03	-8.83851271107E+01
6.30126391938E-01	 1.64155565727E-03	-8.83250056989E+01	 9.99953363591E-01	 9.40184496563E-02	 9.99953363591E-01	 9.40184496563E-02	 1.64155565727E-03	-8.83250056989E+01
6.59804289942E-01	 1.56233586352E-03	-8.83121260496E+01	 9.99955201314E-01	 8.94804569305E-02	 9.99955201314E-01	 8.94804569305E-02	 1.56233586352E-03	-8.83121260496E+01
6.90879967251E-01	 1.48750092864E-03	-8.82468237862E+01	 9.99955596855E-01	 8.51914440771E-02	 9.99955596855E-01	 8.51914440771E-02	 1.48750092864E-03	-8.82468237862E+01
7.23419256928E-01	 1.41496892517E-03	-8.82093276690E+01	 9.99956785129E-01	 8.10356859998E-02	 9.99956785129E-01	 8.10356859998E-02	 1.41496892517E-03	-8.82093276690E+01
7.57491092668E-01	 1.34524947314E-03	-8.81863711572E+01	 9.99958328840E-01	 7.70417398614E-02	 9.99958328840E-01	 7.70417398614E-02	 1.34524947314E-03	-8.81863711572E+01
7.93167654822E-01	 1.27767072146E-03	-8.80127418147E+01	 9.99956509175E-01	 7.31643135624E-02	 9.99956509175E-01	 7.31643135624E-02	 1.27767072146E-03	-8.80127418147E+01
8.30524523318E-01	 1.21336459578E-03	-8.80257608856E+01	 9.99958934685E-01	 6.94822744189E-02	 9.99958934685E-01	 6.94822744189E-02	 1.21336459578E-03	-8.80257608856E+01
8.69640837772E-01	 1.15422207515E-03	-8.78825854099E+01	 9.99958019677E-01	 6.60896883476E-02	 9.99958019677E-01	 6.60896883476E-02	 1.15422207515E-03	-8.78825854099E+01
9.10599465141E-01	 1.09672289710E-03	-8.77900388487E+01	 9.99958309213E-01	 6.27934868987E-02	 9.99958309213E-01	 6.27934868987E-02	 1.09672289710E-03	-8.77900388487E+01
9.53487175281E-01	 1.04072199968E-03	-8.78075087293E+01	 9.99960726031E-01	 5.95876771423E-02	 9.99960726031E-01	 5.95876771423E-02	 1.04072199968E-03	-8.78075087293E+01
9.98394824759E-01	 9.85173251655E-04	-8.76474459887E+01	 9.99960044820E-01	 5.64009570961E-02	 9.99960044820E-01	 5.64009570961E-02	 9.85173251655E-04	-8.76474459887E+01
1.04541754934E+00	 9.31066656583E-04	-8.75161626559E+01	 9.99960082486E-01	 5.32982056199E-02	 9.99960082486E-01	 5.32982056199E-02	 9.31066656583E-04	-8.75161626559E+01
1.09465496551E+00	 8.80378897962E-04	-8.75043007260E+01	 9.99962051245E-01	 5.03960696020E-02	 9.99962051245E-01	 5.03960696020E-02	 8.80378897962E-04	-8.75043007260E+01
1.14621138154E+00	 8.32994356284E-04	-8.73436175003E+01	 9.99961740240E-01	 4.76776053142E-02	 9.99961740240E-01	 4.76776053142E-02	 8.32994356284E-04	-8.73436175003E+01
1.20019601844E+00	 7.83745612378E-04	-8.71924673904E+01	 9.99961917696E-01	 4.48531289334E-02	 9.99961917696E-01	 4.48531289334E-02	 7.83745612378E-04	-8.71924673904E+01
1.25672324135E+00	 7.39422161658E-04	-8.68980750839E+01	 9.99960260705E-01	 4.23053820886E-02	 9.99960260705E-01	 4.23053820886E-02	 7.39422161658E-04	-8.68980750839E+01
1.31591280182E+00	 6.95466134989E-04	-8.68839660162E+01	 9.99962436811E-01	 3.97898578665E-02	 9.99962436811E-01	 3.97898578665E-02	 6.95466134989E-04	-8.68839660162E+01
1.37789009148E+00	 6.52057714193E-04	-8.67025281705E+01	 9.99962705551E-01	 3.72996935987E-02	 9.99962705551E-01	 3.72996935987E-02	 6.52057714193E-04	-8.67025281705E+01
1.44278640771E+00	 6.14364468114E-04	-8.64408375076E+01	 9.99962048771E-01	 3.51339329899E-02	 9.99962048771E-01	 3.51339329899E-02	 6.14364468114E-04	-8.64408375076E+01
1.51073923177E+00	 5.73235763025E-04	-8.59341092965E+01	 9.99959518981E-01	 3.27626551994E-02	 9.99959518981E-01	 3.27626551994E-02	 5.73235763025E-04	-8.59341092965E+01
1.58189252007E+00	 5.34324887853E-04	-8.57686763741E+01	 9.99960717663E-01	 3.05323153378E-02	 9.99960717663E-01	 3.05323153378E-02	 5.34324887853E-04	-8.57686763741E+01
1.65639700911E+00	 4.98423171201E-04	-8.56393156250E+01	 9.99962225971E-01	 2.84759514554E-02	 9.99962225971E-01	 2.84759514554E-02	 4.98423171201E-04	-8.56393156250E+01
1.73441053484E+00	 4.60507460874E-04	-8.50283954067E+01	 9.99960196733E-01	 2.62869142154E-02	 9.99960196733E-01	 2.62869142154E-02	 4.60507460874E-04	-8.50283954067E+01
1.81609836701E+00	 4.27837719312E-04	-8.47637293887E+01	 9.99961045011E-01	 2.44119490634E-02	 9.99961045011E-01	 2.44119490634E-02	 4.27837719312E-04	-8.47637293887E+01
1.90163355930E+00	 3.95971112538E-04	-8.42521784112E+01	 9.99960421014E-01	 2.25743024051E-02	 9.99960421014E-01	 2.25743024051E-02	 3.95971112538E-04	-8.42521784112E+01
1.99119731593E+00	 3.61492046719E-04	-8.40017732038E+01	 9.99962289545E-01	 2.05993505208E-02	 9.99962289545E-01	 2.05993505208E-02	 3.61492046719E-04	-8.40017732038E+01
2.08497937553E+00	 3.28195397495E-04	-8.29273300889E+01	 9.99959642959E-01	 1.86618792754E-02	 9.99959642959E-01	 1.86618792754E-02	 3.28195397495E-04	-8.29273300889E+01
2.18317841312E+00	 2.99735770092E-04	-8.21505709152E+01	 9.99959109099E-01	 1.70133806532E-02	 9.99959109099E-01	 1.70133806532E-02	 2.99735770092E-04	-8.21505709152E+01
2.28600246096E+00	 2.66604098425E-04	-8.10899415042E+01	 9.99958742025E-01	 1.50915808160E-02	 9.99958742025E-01	 1.50915808160E-02	 2.66604098425E-04	-8.10899415042E+01
2.39366934929E+00	 2.34241897710E-04	-8.00571765656E+01	 9.99959581163E-01	 1.32200294510E-02	 9.99959581163E-01	 1.32200294510E-02	 2.34241897710E-04	-8.00571765656E+01
2.50640716778E+00	 2.03416308988E-04	-7.86193965805E+01	 9.99959880665E-01	 1.14261962868E-02	 9.99959880665E-01	 1.14261962868E-02	 2.03416308988E-04	-7.86193965805E+01
2.62445474876E+00	 1.74969084374E-04	-7.68480122538E+01	 9.99960202932E-01	 9.76242227736E-03	 9.99960202932E-01	 9.76242227736E-03	 1.74969084374E-04	-7.68480122538E+01
2.74806217315E+00	 1.48103500061E-04	-7.42148035670E+01	 9.99959721320E-01	 8.16602414046E-03	 9.99959721320E-01	 8.16602414046E-03	 1.48103500061E-04	-7.42148035670E+01
2.87749130027E+00	 1.20410801855E-04	-6.94105138447E+01	 9.99957661502E-01	 6.45862230267E-03	 9.99957661502E-01	 6.45862230267E-03	 1.20410801855E-04	-6.94105138447E+01
3.01301632257E+00	 9.44856175954E-05	-6.35428782188E+01	 9.99957907594E-01	 4.84685130346E-03	 9.99957907594E-01	 4.84685130346E-03	 9.44856175954E-05	-6.35428782188E+01
3.15492434650E+00	 7.03562900222E-05	-5.29144756060E+01	 9.99957576278E-01	 3.21590598212E-03	 9.99957576278E-01	 3.21590598212E-03	 7.03562900222E-05	-5.29144756060E+01
3.30351600075E+00	 5.11136901704E-05	-3.40848355412E+01	 9.99957667608E-01	 1.64131422748E-03	 9.99957667608E-01	 1.64131422748E-03	 5.11136901704E-05	-3.40848355412E+01
3.45910607312E+00	 4.34399293309E-05	 1.74364977886E+00	 9.99956580186E-01	-7.57356206359E-05	 9.99956580186E-01	-7.57356206359E-05	 4.34399293309E-05	 1.74364977886E+00
3.62202417738E+00	 5.25407450693E-05	 3.47972484432E+01	 9.99956855218E-01	-1.71801038520E-03	 9.99956855218E-01	-1.71801038520E-03	 5.25407450693E-05	 3.47972484432E+01
3.79261545157E+00	 7.61115968485E-05	 5.37770037365E+01	 9.99955025297E-01	-3.51817587737E-03	 9.99955025297E-01	-3.51817587737E-03	 7.61115968485E-05	 5.37770037365E+01
3.97124128915E+00	 1.00968041964E-04	 6.31598279833E+01	 9.99954416659E-01	-5.16205228827E-03	 9.99954416659E-01	-5.16205228827E-03	 1.00968041964E-04	 6.31598279833E+01
4.15828010459E+00	 1.30823375981E-04	 6.85356535068E+01	 9.99952136236E-01	-6.97610537359E-03	 9.99952136236E-01	-6.97610537359E-03	 1.30823375981E-04	 6.85356535068E+01
4.35412813508E+00	 1.58504822074E-04	 7.12263741821E+01	 9.99948999670E-01	-8.59892907944E-03	 9.99948999670E-01	-8.59892907944E-03	 1.58504822074E-04	 7.12263741821E+01
4.55920027987E+00	 1.87522620632E-04	 7.38455423774E+01	 9.99947842232E-01	-1.03205577106E-02	 9.99947842232E-01	-1.03205577106E-02	 1.87522620632E-04	 7.38455423774E+01
4.77393097933E+00	 2.17119181888E-04	 7.60195192222E+01	 9.99947568085E-01	-1.20721488481E-02	 9.99947568085E-01	-1.20721488481E-02	 2.17119181888E-04	 7.60195192222E+01
4.99877513519E+00	 2.50928115388E-04	 7.75538897750E+01	 9.99945949678E-01	-1.40400063703E-02	 9.99945949678E-01	-1.40400063703E-02	 2.50928115388E-04	 7.75538897750E+01
5.23420907432E+00	 2.85481843434E-04	 7.85081848506E+01	 9.99943163173E-01	-1.60299120452E-02	 9.99943163173E-01	-1.60299120452E-02	 2.85481843434E-04	 7.85081848506E+01
5.48073155779E+00	 3.19951458589E-04	 7.90274356435E+01	 9.99939150115E-01	-1.79978285084E-02	 9.99939150115E-01	-1.79978285084E-02	 3.19951458589E-04	 7.90274356435E+01
5.73886483746E+00	 3.58377505918E-04	 7.96044614340E+01	 9.99935395577E-01	-2.01977769034E-02	 9.99935395577E-01	-2.01977769034E-02	 3.58377505918E-04	 7.96044614340E+01
6.00915576239E+00	 3.98999340476E-04	 7.99187665880E+01	 9.99930234625E-01	-2.25095886548E-02	 9.99930234625E-01	-2.25095886548E-02	 3.98999340476E-04	 7.99187665880E+01
6.29217693733E+00	 4.42408110383E-04	 7.97830433526E+01	 9.99921622208E-01	-2.49481325888E-02	 9.99921622208E-01	-2.49481325888E-02	 4.42408110383E-04	 7.97830433526E+01
6.58852793573E+00	 4.86278613493E-04	 7.93260559225E+01	 9.99910045788E-01	-2.73820887844E-02	 9.99910045788E-01	-2.73820887844E-02	 4.86278613493E-04	 7.93260559225E+01
6.89883656995E+00	 5.40692089946E-04	 7.85253636937E+01	 9.99892578298E-01	-3.03634489323E-02	 9.99892578298E-01	-3.03634489323E-02	 5.40692089946E-04	 7.85253636937E+01
7.22376022128E+00	 6.00506771872E-04	 7.66506734450E+01	 9.99861521226E-01	-3.34814940737E-02	 9.99861521226E-01	-3.34814940737E-02	 6.00506771872E-04	 7.66506734450E+01
7.56398723255E+00	 6.63717691531E-04	 7.34308326339E+01	 9.99810928272E-01	-3.64560404637E-02	 9.99810928272E-01	-3.64560404637E-02	 6.63717691531E-04	 7.34308326339E+01
7.92023836639E+00	 7.12626131658E-04	 6.78134387944E+01	 9.99731113314E-01	-3.78175197249E-02	 9.99731113314E-01	-3.78175197249E-02	 7.12626131658E-04	 6.78134387944E+01
8.29326833214E+00	 7.03761463581E-04	 6.10209685684E+01	 9.99659224535E-01	-3.52860858319E-02	 9.99659224535E-01	-3.52860858319E-02	 7.03761463581E-04	 6.10209685684E+01
8.68386738469E+00	 6.33762471807E-04	 5.85937644294E+01	 9.99669891119E-01	-3.10022403503E-02	 9.99669891119E-01	-3.10022403503E-02	 6.33762471807E-04	 5.85937644294E+01
9.09286299862E+00	 5.84091398720E-04	 6.31751380029E+01	 9.99736555985E-01	-2.98725727976E-02	 9.99736555985E-01	-2.98725727976E-02	 5.84091398720E-04	 6.31751380029E+01
9.52112162115E+00	 5.92933628521E-04	 6.94439521813E+01	 9.99791961224E-01	-3.18161515040E-02	 9.99791961224E-01	-3.18161515040E-02	 5.92933628521E-04	 6.94439521813E+01
9.96955050775E+00	 6.42299113033E-04	 7.40641902210E+01	 9.99823840952E-01	-3.53929981210E-02	 9.99823840952E-01	-3.53929981210E-02	 6.42299113033E-04	 7.40641902210E+01
1.04390996441E+01	 7.03639953979E-04	 7.65397594613E+01	 9.99836447522E-01	-3.92146146494E-02	 9.99836447522E-01	-3.92146146494E-02	 7.03639953979E-04	 7.65397594613E+01
1.09307637585E+01	 7.71537025308E-04	 7.76102794388E+01	 9.99834742919E-01	-4.31834371537E-02	 9.99834742919E-01	-4.31834371537E-02	 7.71537025308E-04	 7.76102794388E+01
1.14455844296E+01	 8.43709221410E-04	 7.75520614600E+01	 9.99818475883E-01	-4.72131665747E-02	 9.99818475883E-01	-4.72131665747E-02	 8.43709221410E-04	 7.75520614600E+01
1.19846522922E+01	 9.11104855580E-04	 7.63623235931E+01	 9.99785570668E-01	-5.07415624721E-02	 9.99785570668E-01	-5.07415624721E-02	 9.11104855580E-04	 7.63623235931E+01
1.25491093486E+01	 9.68392161743E-04	 7.39778454434E+01	 9.99733148309E-01	-5.33437223301E-02	 9.99733148309E-01	-5.33437223301E-02	 9.68392161743E-04	 7.39778454434E+01
1.31401513872E+01	 9.92242293004E-04	 7.10489356391E+01	 9.99678199412E-01	-5.37870613665E-02	 9.99678199412E-01	-5.37870613665E-02	 9.92242293004E-04	 7.10489356391E+01
1.37590305162E+01	 9.76965474426E-04	 6.92792218210E+01	 9.99654753515E-01	-5.23733237555E-02	 9.99654753515E-01	-5.23733237555E-02	 9.76965474426E-04	 6.92792218210E+01
1.44070578160E+01	 9.58002187684E-04	 7.08204673916E+01	 9.99685677723E-01	-5.18590824766E-02	 9.99685677723E-01	-5.18590824766E-02	 9.58002187684E-04	 7.08204673916E+01
1.50856061166E+01	 9.74001076395E-04	 7.40517005117E+01	 9.99732812510E-01	-5.36725220011E-02	 9.99732812510E-01	-5.36725220011E-02	 9.74001076395E-04	 7.40517005117E+01
1.57961129060E+01	 1.02133673640E-03	 7.68763849412E+01	 9.99768597504E-01	-5.70031313491E-02	 9.99768597504E-01	-5.70031313491E-02	 1.02133673640E-03	 7.68763849412E+01
1.65400833755E+01	 1.08656341784E-03	 7.85806509994E+01	 9.99785440372E-01	-6.10362186052E-02	 9.99785440372E-01	-6.10362186052E-02	 1.08656341784E-03	 7.85806509994E+01
1.73190936085E+01	 1.15976317126E-03	 7.93407890066E+01	 9.99786131690E-01	-6.53169132484E-02	 9.99786131690E-01	-6.53169132484E-02	 1.15976317126E-03	 7.93407890066E+01
1.81347939191E+01	 1.23000548903E-03	 7.95933465777E+01	 9.99778551912E-01	-6.93302292794E-02	 9.99778551912E-01	-6.93302292794E-02	 1.23000548903E-03	 7.95933465777E+01
1.89889123486E+01	 1.29408808141E-03	 7.96956835343E+01	 9.99769328992E-01	-7.29667809277E-02	 9.99769328992E-01	-7.29667809277E-02	 1.29408808141E-03	 7.96956835343E+01
1.98832583260E+01	 1.35163762580E-03	 8.00147437239E+01	 9.99766519331E-01	-7.62878884582E-02	 9.99766519331E-01	-7.62878884582E-02	 1.35163762580E-03	 8.00147437239E+01
2.08197265015E+01	 1.41606833779E-03	 8.03617537555E+01	 9.99763886840E-01	-8.00083985079E-02	 9.99763886840E-01	-8.00083985079E-02	 1.41606833779E-03	 8.03617537555E+01
2.18003007601E+01	 1.48835765119E-03	 8.06832265563E+01	 9.99760124569E-01	-8.41718948618E-02	 9.99760124569E-01	-8.41718948618E-02	 1.48835765119E-03	 8.06832265563E+01
2.28270584244E+01	 1.56051765076E-03	 8.08252216268E+01	 9.99752367659E-01	-8.82890972190E-02	 9.99752367659E-01	-8.82890972190E-02	 1.56051765076E-03	 8.08252216268E+01
2.39021746555E+01	 1.63043908665E-03	 8.08776226950E+01	 9.99742800249E-01	-9.22595020733E-02	 9.99742800249E-01	-9.22595020733E-02	 1.63043908665E-03	 8.08776226950E+01
2.50279270610E+01	 1.69962046004E-03	 8.10060368389E+01	 9.99735707085E-01	-9.62092336107E-02	 9.99735707085E-01	-9.62092336107E-02	 1.69962046004E-03	 8.10060368389E+01
2.62067005199E+01	 1.76990933325E-03	 8.14123152897E+01	 9.99737243926E-01	-1.00297800405E-01	 9.99737243926E-01	-1.00297800405E-01	 1.76990933325E-03	 8.14123152897E+01
2.74409922350E+01	 1.84647823379E-03	 8.19454902224E+01	 9.99742952122E-01	-1.04778752307E-01	 9.99742952122E-01	-1.04778752307E-01	 1.84647823379E-03	 8.19454902224E+01
2.87334170233E+01	 1.93218902233E-03	 8.23103641833E+01	 9.99743293456E-01	-1.09738978963E-01	 9.99743293456E-01	-1.09738978963E-01	 1.93218902233E-03	 8.23103641833E+01
3.00867128551E+01	 2.02832352971E-03	 8.26933636240E+01	 9.99744063133E-01	-1.15300271666E-01	 9.99744063133E-01	-1.15300271666E-01	 2.02832352971E-03	 8.26933636240E+01
3.15037466547E+01	 2.12218884271E-03	 8.29935193105E+01	 9.99743350899E-01	-1.20715526174E-01	 9.99743350899E-01	-1.20715526174E-01	 2.12218884271E-03	 8.29935193105E+01
3.29875203736E+01	 2.22271756678E-03	 8.31794450494E+01	 9.99738465679E-01	-1.26484241570E-01	 9.99738465679E-01	-1.26484241570E-01	 2.22271756678E-03	 8.31794450494E+01
3.45411773503E+01	 2.32727073969E-03	 8.33574871841E+01	 9.99733467417E-01	-1.32483118118E-01	 9.99733467417E-01	-1.32483118118E-01	 2.32727073969E-03	 8.33574871841E+01
3.61680089692E+01	 2.43544957561E-03	 8.36610413595E+01	 9.99734032019E-01	-1.38724875721E-01	 9.99734032019E-01	-1.38724875721E-01	 2.43544957561E-03	 8.36610413595E+01
3.78714616335E+01	 2.54367916916E-03	 8.38777683544E+01	 9.99731916135E-01	-1.44949874162E-01	 9.99731916135E-01	-1.44949874162E-01	 2.54367916916E-03	 8.38777683544E+01
3.96551440661E+01	 2.66491639072E-03	 8.40190227488E+01	 9.99725833637E-01	-1.51899132695E-01	 9.99725833637E-01	-1.51899132695E-01	 2.66491639072E-03	 8.40190227488E+01
4.15228349547E+01	 2.78547504158E-03	 8.42239551193E+01	 9.99723510076E-01	-1.58829793061E-01	 9.99723510076E-01	-1.58829793061E-01	 2.78547504158E-03	 8.42239551193E+01
4.34784909571E+01	 2.91604879591E-03	 8.44529539037E+01	 9.99722338954E-01	-1.66341313255E-01	 9.99722338954E-01	-1.66341313255E-01	 2.91604879591E-03	 8.44529539037E+01
4.55262550826E+01	 3.05140492821E-03	 8.46712920811E+01	 9.99721234288E-01	-1.74125856550E-01	 9.99721234288E-01	-1.74125856550E-01	 3.05140492821E-03	 8.46712920811E+01
4.76704654698E+01	 3.19173351491E-03	 8.48191519632E+01	 9.99716840958E-01	-1.82177650077E-01	 9.99716840958E-01	-1.82177650077E-01	 3.19173351491E-03	 8.48191519632E+01
4.99156645761E+01	 3.33840221728E-03	 8.49855852067E+01	 9.99713733877E-01	-1.90599206436E-01	 9.99713733877E-01	-1.90599206436E-01	 3.33840221728E-03	 8.49855852067E+01
5.22666088010E+01	 3.49351483887E-03	 8.51584805486E+01	 9.99711208211E-01	-1.99507483247E-01	 9.99711208211E-01	-1.99507483247E-01	 3.49351483887E-03	 8.51584805486E+01
5.47282785625E+01	 3.65702864798E-03	 8.53146848539E+01	 9.99707926954E-01	-2.08893599308E-01	 9.99707926954E-01	-2.08893599308E-01	 3.65702864798E-03	 8.53146848539E+01
5.73058888481E+01	 3.82739314957E-03	 8.54645070157E+01	 9.99704623454E-01	-2.18671886396E-01	 9.99704623454E-01	-2.18671886396E-01	 3.82739314957E-03	 8.54645070157E+01
6.00049002624E+01	 4.00361428582E-03	 8.55778486766E+01	 9.99699272582E-01	-2.28776717827E-01	 9.99699272582E-01	-2.28776717827E-01	 4.00361428582E-03	 8.55778486766E+01
6.28310305951E+01	 4.19066671526E-03	 8.57043157503E+01	 9.99694838197E-01	-2.39506786539E-01	 9.99694838197E-01	-2.39506786539E-01	 4.19066671526E-03	 8.57043157503E+01
6.57902669346E+01	 4.38400409607E-03	 8.58833898979E+01	 9.99694850438E-01	-2.50614152114E-01	 9.99694850438E-01	-2.50614152114E-01	 4.38400409607E-03	 8.58833898979E+01
6.88888783508E+01	 4.58642769825E-03	 8.59962078675E+01	 9.99690233845E-01	-2.62223753468E-01	 9.99690233845E-01	-2.62223753468E-01	 4.58642769825E-03	 8.59962078675E+01
7.21334291765E+01	 4.80037912604E-03	 8.61084661378E+01	 9.99685680915E-01	-2.74494634446E-01	 9.99685680915E-01	-2.74494634446E-01	 4.80037912604E-03	 8.61084661378E+01
7.55307929136E+01	 5.02314644995E-03	 8.62474112547E+01	 9.99683810045E-01	-2.87280066286E-01	 9.99683810045E-01	-2.87280066286E-01	 5.02314644995E-03	 8.62474112547E+01
7.90881667944E+01	 5.25924131827E-03	 8.63044080596E+01	 9.99674789725E-01	-3.00804940787E-01	 9.99674789725E-01	-3.00804940787E-01	 5.25924131827E-03	 8.63044080596E+01
8.28130870285E+01	 5.50091578821E-03	 8.64076676317E+01	 9.99670405073E-01	-3.14665262820E-01	 9.99670405073E-01	-3.14665262820E-01	 5.50091578821E-03	 8.64076676317E+01
8.67134447689E+01	 5.76109137363E-03	 8.65339313217E+01	 9.99668239332E-01	-3.29593583193E-01	 9.99668239332E-01	-3.29593583193E-01	 5.76109137363E-03	 8.65339313217E+01
9.07975028283E+01	 6.02587765992E-03	 8.66339816439E+01	 9.99664293969E-01	-3.44779553581E-01	 9.99664293969E-01	-3.44779553581E-01	 6.02587765992E-03	 8.66339816439E+01
9.50739131840E+01	 6.31025348860E-03	 8.66629797152E+01	 9.99652535301E-01	-3.61065698699E-01	 9.99652535301E-01	-3.61065698699E-01	 6.31025348860E-03	 8.66629797152E+01
9.95517353073E+01	 6.59997833736E-03	 8.67585566264E+01	 9.99648530990E-01	-3.77681387289E-01	 9.99648530990E-01	-3.77681387289E-01	 6.59997833736E-03	 8.67585566264E+01
1.04240455355E+02	 6.90572365671E-03	 8.68673638875E+01	 9.99646400919E-01	-3.95220456568E-01	 9.99646400919E-01	-3.95220456568E-01	 6.90572365671E-03	 8.68673638875E+01
1.09150006267E+02	 7.22659929007E-03	 8.69552775358E+01	 9.99642203969E-01	-4.13620736119E-01	 9.99642203969E-01	-4.13620736119E-01	 7.22659929007E-03	 8.69552775358E+01
1.14290788806E+02	 7.56899049029E-03	 8.69914050789E+01	 9.99631312627E-01	-4.33237325356E-01	 9.99631312627E-01	-4.33237325356E-01	 7.56899049029E-03	 8.69914050789E+01
1.19673693595E+02	 7.93180040922E-03	 8.71394102114E+01	 9.99635546114E-01	-4.54062631768E-01	 9.99635546114E-01	-4.54062631768E-01	 7.93180040922E-03	 8.71394102114E+01
1.25310124187E+02	 8.29893066774E-03	 8.71851859182E+01	 9.99626822491E-01	-4.75102746253E-01	 9.99626822491E-01	-4.75102746253E-01	 8.29893066774E-03	 8.71851859182E+01
1.31212021222E+02	 8.67153313666E-03	 8.72456455729E+01	 9.99620823656E-01	-4.96462724321E-01	 9.99620823656E-01	-4.96462724321E-01	 8.67153313666E-03	 8.72456455729E+01
1.37391887726E+02	 9.06046832434E-03	 8.71626078519E+01	 9.99592455351E-01	-5.18708648864E-01	 9.99592455351E-01	-5.18708648864E-01	 9.06046832434E-03	 8.71626078519E+01
1.43862815595E+02	 9.51025261757E-03	 8.72501039664E+01	 9.99588871054E-01	-5.44501926483E-01	 9.99588871054E-01	-5.44501926483E-01	 9.51025261757E-03	 8.72501039664E+01
1.50638513331E+02	 9.95836386742E-03	 8.74244310384E+01	 9.99602006101E-01	-5.70232199674E-01	 9.99602006101E-01	-5.70232199674E-01	 9.95836386742E-03	 8.74244310384E+01
1.57733335087E+02	 1.04243889659E-02	 8.75393405681E+01	 9.99606702054E-01	-5.96968350398E-01	 9.99606702054E-01	-5.96968350398E-01	 1.04243889659E-02	 8.75393405681E+01
1.65162311067E+02	 1.08966264379E-02	 8.73479801622E+01	 9.99555082875E-01	-6.23951964311E-01	 9.99555082875E-01	-6.23951964311E-01	 1.08966264379E-02	 8.73479801622E+01
1.72941179378E+02	 1.13952958039E-02	 8.74284495352E+01	 9.99553554495E-01	-6.52550293425E-01	 9.99553554495E-01	-6.52550293425E-01	 1.13952958039E-02	 8.74284495352E+01
1.81086419361E+02	 1.19465246466E-02	 8.75053544969E+01	 9.99551274347E-01	-6.84160001952E-01	 9.99551274347E-01	-6.84160001952E-01	 1.19465246466E-02	 8.75053544969E+01
1.89615286510E+02	 1.24826273019E-02	 8.74243392726E+01	 9.99516839214E-01	-7.14843249370E-01	 9.99516839214E-01	-7.14843249370E-01	 1.24826273019E-02	 8.74243392726E+01
1.98545849021E+02	 1.30541491685E-02	 8.75679033795E+01	 9.99531138134E-01	-7.47645662169E-01	 9.99531138134E-01	-7.47645662169E-01	 1.30541491685E-02	 8.75679033795E+01
2.07897026073E+02	 1.36842226953E-02	 8.75985168344E+01	 9.99520124143E-01	-7.83760151231E-01	 9.99520124143E-01	-7.83760151231E-01	 1.36842226953E-02	 8.75985168344E+01
2.17688627907E+02	 1.43224473843E-02	 8.74734590613E+01	 9.99471061822E-01	-8.20279957647E-01	 9.99471061822E-01	-8.20279957647E-01	 1.43224473843E-02	 8.74734590613E+01
2.27941397793E+02	 1.49893373075E-02	 8.76558370933E+01	 9.99499121586E-01	-8.58569223845E-01	 9.99499121586E-01	-8.58569223845E-01	 1.49893373075E-02	 8.76558370933E+01
2.38677055974E+02	 1.56964020155E-02	 8.76169454881E+01	 9.99470389418E-01	-8.99072851342E-01	 9.99470389418E-01	-8.99072851342E-01	 1.56964020155E-02	 8.76169454881E+01
2.49918345680E+02	 1.64202776080E-02	 8.75819703460E+01	 9.99441884638E-01	-9.40542057173E-01	 9.99441884638E-01	-9.40542057173E-01	 1.64202776080E-02	 8.75819703460E+01
2.61689081309E+02	 1.72003720877E-02	 8.76376545813E+01	 9.99438786356E-01	-9.85272656997E-01	 9.99438786356E-01	-9.85272656997E-01	 1.72003720877E-02	 8.76376545813E+01
2.74014198878E+02	 1.79648990648E-02	 8.76080599846E+01	 9.99411428670E-01	-1.02907704685E+00	 9.99411428670E-01	-1.02907704685E+00	 1.79648990648E-02	 8.76080599846E+01
2.86919808847E+02	 1.88362735222E-02	 8.76128393877E+01	 9.99392654228E-01	-1.07902147965E+00	 9.99392654228E-01	-1.07902147965E+00	 1.88362735222E-02	 8.76128393877E+01
3.00433251438E+02	 1.97181707264E-02	 8.75826095759E+01	 9.99362509067E-01	-1.12955575481E+00	 9.99362509067E-01	-1.12955575481E+00	 1.97181707264E-02	 8.75826095759E+01
3.14583154548E+02	 2.05923073540E-02	 8.76136460037E+01	 9.99354396972E-01	-1.17967399707E+00	 9.99354396972E-01	-1.17967399707E+00	 2.05923073540E-02	 8.76136460037E+01
3.29399494403E+02	 2.15809976553E-02	 8.75918119144E+01	 9.99325842696E-01	-1.23633741259E+00	 9.99325842696E-01	-1.23633741259E+00	 2.15809976553E-02	 8.75918119144E+01
3.44913659057E+02	 2.25960694263E-02	 8.75493218025E+01	 9.99288844776E-01	-1.29450596256E+00	 9.99288844776E-01	-1.29450596256E+00	 2.25960694263E-02	 8.75493218025E+01
3.61158514890E+02	 2.36705320471E-02	 8.74446636855E+01	 9.99224513470E-01	-1.35605109340E+00	 9.99224513470E-01	-1.35605109340E+00	 2.36705320471E-02	 8.74446636855E+01
3.78168476233E+02	 2.47641151676E-02	 8.75092874491E+01	 9.99230149204E-01	-1.41877595948E+00	 9.99230149204E-01	-1.41877595948E+00	 2.47641151676E-02	 8.75092874491E+01
3.95979578274E+02	 2.59025347788E-02	 8.74157899499E+01	 9.99167238618E-01	-1.48399822975E+00	 9.99167238618E-01	-1.48399822975E+00	 2.59025347788E-02	 8.74157899499E+01
4.14629553400E+02	 2.71214204864E-02	 8.74369069416E+01	 9.99154572144E-01	-1.55389236061E+00	 9.99154572144E-01	-1.55389236061E+00	 2.71214204864E-02	 8.74369069416E+01
4.34157911127E+02	 2.83822741056E-02	 8.72892969082E+01	 9.99060050775E-01	-1.62611146141E+00	 9.99060050775E-01	-1.62611146141E+00	 2.83822741056E-02	 8.72892969082E+01
4.54606021806E+02	 2.97153221719E-02	 8.72703636282E+01	 9.99025889314E-01	-1.70253953525E+00	 9.99025889314E-01	-1.70253953525E+00	 2.97153221719E-02	 8.72703636282E+01
4.76017204260E+02	 3.11286885645E-02	 8.72195567438E+01	 9.98973954516E-01	-1.78356056077E+00	 9.98973954516E-01	-1.78356056077E+00	 3.11286885645E-02	 8.72195567438E+01
4.98436817558E+02	 3.25440454749E-02	 8.71189867091E+01	 9.98893216765E-01	-1.86467224932E+00	 9.98893216765E-01	-1.86467224932E+00	 3.25440454749E-02	 8.71189867091E+01
5.21912357104E+02	 3.40468300107E-02	 8.70252777373E+01	 9.98812014616E-01	-1.95080507143E+00	 9.98812014616E-01	-1.95080507143E+00	 3.40468300107E-02	 8.70252777373E+01
5.46493555256E+02	 3.56522418977E-02	 8.69530389043E+01	 9.98739671973E-01	-2.04284209918E+00	 9.98739671973E-01	-2.04284209918E+00	 3.56522418977E-02	 8.69530389043E+01
5.72232486683E+02	 3.73134468650E-02	 8.69129677135E+01	 9.98685849067E-01	-2.13810602669E+00	 9.98685849067E-01	-2.13810602669E+00	 3.73134468650E-02	 8.69129677135E+01
5.99183678684E+02	 3.90121945403E-02	 8.68335548341E+01	 9.98605095310E-01	-2.23550620707E+00	 9.98605095310E-01	-2.23550620707E+00	 3.90121945403E-02	 8.68335548341E+01
6.27404226703E+02	 4.08476993873E-02	 8.67202002799E+01	 9.98496156018E-01	-2.34073750837E+00	 9.98496156018E-01	-2.34073750837E+00	 4.08476993873E-02	 8.67202002799E+01
6.56953915282E+02	 4.27414249960E-02	 8.66160243249E+01	 9.98389211329E-01	-2.44932337283E+00	 9.98389211329E-01	-2.44932337283E+00	 4.27414249960E-02	 8.66160243249E+01
6.87895344716E+02	 4.47169332888E-02	 8.65165704277E+01	 9.98281330189E-01	-2.56261498193E+00	 9.98281330189E-01	-2.56261498193E+00	 4.47169332888E-02	 8.65165704277E+01
7.20294063670E+02	 4.67992072610E-02	 8.63894618372E+01	 9.98146227587E-01	-2.68202433488E+00	 9.98146227587E-01	-2.68202433488E+00	 4.67992072610E-02	 8.63894618372E+01
7.54218708040E+02	 4.89364743877E-02	 8.62909700744E+01	 9.98029768338E-01	-2.80462403741E+00	 9.98029768338E-01	-2.80462403741E+00	 4.89364743877E-02	 8.62909700744E+01
7.89741146357E+02	 5.11871118496E-02	 8.61500169306E+01	 9.97870869472E-01	-2.93371219874E+00	 9.97870869472E-01	-2.93371219874E+00	 5.11871118496E-02	 8.61500169306E+01
8.26936632042E+02	 5.35115734437E-02	 8.60200492650E+01	 9.97715034734E-01	-3.06706272692E+00	 9.97715034734E-01	-3.06706272692E+00	 5.35115734437E-02	 8.60200492650E+01
8.65883962824E+02	 5.59741007355E-02	 8.59048585615E+01	 9.97566317774E-01	-3.20837207768E+00	 9.97566317774E-01	-3.20837207768E+00	 5.59741007355E-02	 8.59048585615E+01
9.06665647674E+02	 5.85313652484E-02	 8.57504052132E+01	 9.97372249528E-01	-3.35510864404E+00	 9.97372249528E-01	-3.35510864404E+00	 5.85313652484E-02	 8.57504052132E+01
9.49368081597E+02	 6.12433460132E-02	 8.56025334118E+01	 9.97175554968E-01	-3.51076152325E+00	 9.97175554968E-01	-3.51076152325E+00	 6.12433460132E-02	 8.56025334118E+01
9.94081728659E+02	 6.40408841741E-02	 8.54344855119E+01	 9.96948373249E-01	-3.67133736122E+00	 9.96948373249E-01	-3.67133736122E+00	 6.40408841741E-02	 8.54344855119E+01
1.04090131363E+03	 6.69513536112E-02	 8.52499646140E+01	 9.96691606351E-01	-3.83841498202E+00	 9.96691606351E-01	-3.83841498202E+00	 6.69513536112E-02	 8.52499646140E+01
1.08992602266E+03	 7.00436389204E-02	 8.50912323914E+01	 9.96453174479E-01	-4.01600532873E+00	 9.96453174479E-01	-4.01600532873E+00	 7.00436389204E-02	 8.50912323914E+01
1.14125971341E+03	 7.32539938690E-02	 8.48916568764E+01	 9.96153187970E-01	-4.20037910936E+00	 9.96153187970E-01	-4.20037910936E+00	 7.32539938690E-02	 8.48916568764E+01
1.19501113503E+03	 7.66583523708E-02	 8.47230267723E+01	 9.95879462348E-01	-4.39599253935E+00	 9.95879462348E-01	-4.39599253935E+00	 7.66583523708E-02	 8.47230267723E+01
1.25129415862E+03	 8.01395618161E-02	 8.45031213389E+01	 9.95524468611E-01	-4.59601841959E+00	 9.95524468611E-01	-4.59601841959E+00	 8.01395618161E-02	 8.45031213389E+01
1.31022801837E+03	 8.38418273150E-02	 8.43014794989E+01	 9.95178105637E-01	-4.80884756822E+00	 9.95178105637E-01	-4.80884756822E+00	 8.38418273150E-02	 8.43014794989E+01
1.37193756425E+03	 8.77139019809E-02	 8.40446214360E+01	 9.94732330101E-01	-5.03144717801E+00	 9.94732330101E-01	-5.03144717801E+00	 8.77139019809E-02	 8.40446214360E+01
1.43655352641E+03	 9.17985388263E-02	 8.37922769147E+01	 9.94270588379E-01	-5.26637129773E+00	 9.94270588379E-01	-5.26637129773E+00	 9.17985388263E-02	 8.37922769147E+01
1.50421279220E+03	 9.61020200621E-02	 8.35157452506E+01	 9.93745421838E-01	-5.51395792282E+00	 9.93745421838E-01	-5.51395792282E+00	 9.61020200621E-02	 8.35157452506E+01
1.57505869613E+03	 1.00604353453E-01	 8.32166817397E+01	 9.93154317145E-01	-5.77307232138E+00	 9.93154317145E-01	-5.77307232138E+00	 1.00604353453E-01	 8.32166817397E+01
1.64924132350E+03	 1.05327129683E-01	 8.28963880414E+01	 9.92493551024E-01	-6.04497839151E+00	 9.92493551024E-01	-6.04497839151E+00	 1.05327129683E-01	 8.28963880414E+01
1.72691782842E+03	 1.10336301388E-01	 8.25385721502E+01	 9.91724679352E-01	-6.33346969829E+00	 9.91724679352E-01	-6.33346969829E+00	 1.10336301388E-01	 8.25385721502E+01
1.80825276666E+03	 1.15600470262E-01	 8.21331915181E+01	 9.90817253392E-01	-6.63672378380E+00	 9.90817253392E-01	-6.63672378380E+00	 1.15600470262E-01	 8.21331915181E+01
1.89341844431E+03	 1.21250448134E-01	 8.16736260885E+01	 9.89739718300E-01	-6.96229159621E+00	 9.89739718300E-01	-6.96229159621E+00	 1.21250448134E-01	 8.16736260885E+01
1.98259528278E+03	 1.27147368931E-01	 8.10861753979E+01	 9.88313613553E-01	-7.30187411272E+00	 9.88313613553E-01	-7.30187411272E+00	 1.27147368931E-01	 8.10861753979E+01
2.07597220103E+03	 1.33022554875E-01	 8.03712424645E+01	 9.86506631741E-01	-7.63965573593E+00	 9.86506631741E-01	-7.63965573593E+00	 1.33022554875E-01	 8.03712424645E+01
2.17374701578E+03	 1.38807694882E-01	 7.99946047091E+01	 9.85410790069E-01	-7.97381070960E+00	 9.85410790069E-01	-7.97381070960E+00	 1.38807694882E-01	 7.99946047091E+01
2.27612686059E+03	 1.45467655380E-01	 7.95144406342E+01	 9.83978754699E-01	-8.35855682512E+00	 9.83978754699E-01	-8.35855682512E+00	 1.45467655380E-01	 7.95144406342E+01
2.38332862468E+03	 1.52495324094E-01	 7.89411056240E+01	 9.82217977460E-01	-8.76447447725E+00	 9.82217977460E-01	-8.76447447725E+00	 1.52495324094E-01	 7.89411056240E+01
2.49557941236E+03	 1.59860778726E-01	 7.83419905391E+01	 9.80280298179E-01	-9.19021027602E+00	 9.80280298179E-01	-9.19021027602E+00	 1.59860778726E-01	 7.83419905391E+01
2.61311702419E+03	 1.67825382211E-01	 7.76862494446E+01	 9.78050532633E-01	-9.65087381636E+00	 9.78050532633E-01	-9.65087381636E+00	 1.67825382211E-01	 7.76862494446E+01
2.73619046074E+03	 1.76061158018E-01	 7.68695487841E+01	 9.75195511539E-01	-1.01263345726E+01	 9.75195511539E-01	-1.01263345726E+01	 1.76061158018E-01	 7.68695487841E+01
2.86506045008E+03	 1.84442456701E-01	 7.59496235389E+01	 9.71834869962E-01	-1.06092423920E+01	 9.71834869962E-01	-1.06092423920E+01	 1.84442456701E-01	 7.59496235389E+01
3.00000000000E+03	 1.93215209352E-01	 7.50465135524E+01	 9.68307605333E-01	-1.11151723625E+01	 9.68307605333E-01	-1.11151723625E+01	 1.93215209352E-01	 7.50465135524E+01
