!--------------------------------------------------
! S-parameter Generated by TDK Corporation
! Copyright(C) 2015 TDK Corporation.
! All Rights Reserved.
!--------------------------------------------------
! TDK P/N: MLG0603S1N5BTD25 (Inductors)
! Property: L=1.5nH at 100MHz
! Size(LxWxT): 0.6x0.3x0.3mm, 0.024x0.012x0.012inches
! Model Type: s2p (Touchstone File Format Version 1.0)
! Frequency: DC=Yes Start=1MHz Stop=8500MHz 198points Log-sweep
! Note: 
! Model Generated on Jun. 23, 2015
! Hash(MD5):
!--------------------------------------------------
! Port Assignments:
!
!  1 ---@@@--- 2
!
!--------------------------------------------------
! Applicable Conditions:
!   Temperature = 25 degC
!   DC Bias Current = 0 A
!   Small Signal Operation
!--------------------------------------------------
! Terms and conditions regarding TDK Simulation Models
! (1)This simulation model is being provided solely for informational purposes. Please refer to the specifications of the products in terms of detailed characteristics of such products.
! (2)In no event shall TDK Corporation of any of its subsidiaries be liable for any loss or damage arising, directly or indirectly, 
!    From any information contained in this simulation model, including, but not limited to loss or damages arising from any inaccuracies, omissions or errors in connection with such information.
! (3)Any and all copyrights on this simulation model are owned by TDK Corporation.
!    Duplication or redistribution of this simulation model without prior written permission from TDK Corporation is prohibited.
! (4)This simulation model is subject to any modification or change without any prior notice.
! (5)Neither TDK Corporation nor any of its subsidiaries shall make any warranty, express or implied, 
!    Including but not limited to the correctness, implied warranties of merchantability and fitness for a particular purpose with respect to this simulation models.
! (6)The use of this simulation model shall be deemed to have consented to the terms and conditions hereof.
!--------------------------------------------------
# MHz S MA R 50
0.00000000000E+00	 6.99510342731E-04	 0.00000000000E+00	 9.99300489657E-01	 0.00000000000E+00	 9.99300489657E-01	 0.00000000000E+00	 6.99510342731E-04	 0.00000000000E+00
1.00000000000E+00	 7.07300309759E-04	 8.39234156525E+00	 9.99300278900E-01	-5.91884465317E-03	 9.99300278900E-01	-5.91884465295E-03	 7.07300309879E-04	 8.39234156354E+00
1.04724442179E+00	 7.08049174524E-04	 8.78250492586E+00	 9.99300258515E-01	-6.19845998864E-03	 9.99300258515E-01	-6.19845998865E-03	 7.08049174457E-04	 8.78250492667E+00
1.09672087897E+00	 7.08869550714E-04	 9.19018079808E+00	 9.99300236160E-01	-6.49128305662E-03	 9.99300236160E-01	-6.49128305628E-03	 7.08869550880E-04	 9.19018079548E+00
1.14853482276E+00	 7.09768172919E-04	 9.61606472520E+00	 9.99300211643E-01	-6.79793747191E-03	 9.99300211643E-01	-6.79793747136E-03	 7.09768173121E-04	 9.61606472190E+00
1.20279668636E+00	 7.10752390644E-04	 1.00608667675E+01	 9.99300184757E-01	-7.11907625725E-03	 9.99300184757E-01	-7.11907625755E-03	 7.10752390934E-04	 1.00608667635E+01
1.25962212034E+00	 7.11830221934E-04	 1.05253097564E+01	 9.99300155272E-01	-7.45538322275E-03	 9.99300155272E-01	-7.45538322257E-03	 7.11830221981E-04	 1.05253097554E+01
1.31913223909E+00	 7.13010408827E-04	 1.10101271959E+01	 9.99300122937E-01	-7.80757441098E-03	 9.99300122937E-01	-7.80757441079E-03	 7.13010408748E-04	 1.10101271966E+01
1.38145387899E+00	 7.14302478619E-04	 1.15160607370E+01	 9.99300087477E-01	-8.17639960810E-03	 9.99300087477E-01	-8.17639960796E-03	 7.14302478615E-04	 1.15160607368E+01
1.44671986873E+00	 7.15716808174E-04	 1.20438571957E+01	 9.99300048590E-01	-8.56264392889E-03	 9.99300048590E-01	-8.56264392898E-03	 7.15716808229E-04	 1.20438571947E+01
1.51506931242E+00	 7.17264692317E-04	 1.25942650781E+01	 9.99300005945E-01	-8.96712946675E-03	 9.99300005945E-01	-8.96712946676E-03	 7.17264692475E-04	 1.25942650751E+01
1.58664788605E+00	 7.18958416606E-04	 1.31680305371E+01	 9.99299959180E-01	-9.39071702748E-03	 9.99299959180E-01	-9.39071702749E-03	 7.18958416623E-04	 1.31680305370E+01
1.66160814801E+00	 7.20811334407E-04	 1.37658927328E+01	 9.99299907896E-01	-9.83430793904E-03	 9.99299907896E-01	-9.83430793956E-03	 7.20811334490E-04	 1.37658927322E+01
1.74010986421E+00	 7.22837947946E-04	 1.43885785453E+01	 9.99299851659E-01	-1.02988459435E-02	 9.99299851659E-01	-1.02988459437E-02	 7.22837948104E-04	 1.43885785418E+01
1.82232034859E+00	 7.25053993933E-04	 1.50367965726E+01	 9.99299789989E-01	-1.07853191741E-02	 9.99299789989E-01	-1.07853191740E-02	 7.25053993829E-04	 1.50367965753E+01
1.90841481977E+00	 7.27476531297E-04	 1.57112304447E+01	 9.99299722363E-01	-1.12947622296E-02	 9.99299722363E-01	-1.12947622297E-02	 7.27476531318E-04	 1.57112304444E+01
1.99857677447E+00	 7.30124035578E-04	 1.64125312987E+01	 9.99299648207E-01	-1.18282583295E-02	 9.99299648207E-01	-1.18282583296E-02	 7.30124035604E-04	 1.64125312977E+01
2.09299837858E+00	 7.33016493096E-04	 1.71413095377E+01	 9.99299566891E-01	-1.23869415788E-02	 9.99299566891E-01	-1.23869415782E-02	 7.33016492969E-04	 1.71413095407E+01
2.19188087678E+00	 7.36175499434E-04	 1.78981257700E+01	 9.99299477725E-01	-1.29719993272E-02	 9.99299477725E-01	-1.29719993264E-02	 7.36175499336E-04	 1.78981257728E+01
2.29543502143E+00	 7.39624360543E-04	 1.86834809479E+01	 9.99299379953E-01	-1.35846746335E-02	 9.99299379953E-01	-1.35846746332E-02	 7.39624360416E-04	 1.86834809508E+01
2.40388152178E+00	 7.43388193231E-04	 1.94978057917E+01	 9.99299272746E-01	-1.42262688443E-02	 9.99299272746E-01	-1.42262688442E-02	 7.43388193317E-04	 1.94978057886E+01
2.51745151432E+00	 7.47494028343E-04	 2.03414494848E+01	 9.99299155196E-01	-1.48981442777E-02	 9.99299155197E-01	-1.48981442781E-02	 7.47494028241E-04	 2.03414494884E+01
2.63638705550E+00	 7.51970910036E-04	 2.12146678401E+01	 9.99299026309E-01	-1.56017270348E-02	 9.99299026309E-01	-1.56017270349E-02	 7.51970910165E-04	 2.12146678358E+01
2.76094163755E+00	 7.56849997047E-04	 2.21176108843E+01	 9.99298884993E-01	-1.63385099228E-02	 9.99298884993E-01	-1.63385099225E-02	 7.56849997159E-04	 2.21176108801E+01
2.89138072880E+00	 7.62164658054E-04	 2.30503102207E+01	 9.99298730055E-01	-1.71100555113E-02	 9.99298730055E-01	-1.71100555111E-02	 7.62164658089E-04	 2.30503102183E+01
3.02798233951E+00	 7.67950563015E-04	 2.40126662618E+01	 9.99298560185E-01	-1.79179993137E-02	 9.99298560185E-01	-1.79179993137E-02	 7.67950563059E-04	 2.40126662601E+01
3.17103761433E+00	 7.74245769792E-04	 2.50044355780E+01	 9.99298373952E-01	-1.87640531064E-02	 9.99298373952E-01	-1.87640531049E-02	 7.74245769908E-04	 2.50044355720E+01
3.32085145289E+00	 7.81090801910E-04	 2.60252187013E+01	 9.99298169785E-01	-1.96500083825E-02	 9.99298169785E-01	-1.96500083826E-02	 7.81090801906E-04	 2.60252187014E+01
3.47774315963E+00	 7.88528718019E-04	 2.70744487146E+01	 9.99297945966E-01	-2.05777399506E-02	 9.99297945966E-01	-2.05777399495E-02	 7.88528717863E-04	 2.70744487195E+01
3.64204712433E+00	 7.96605170838E-04	 2.81513809375E+01	 9.99297700614E-01	-2.15492096751E-02	 9.99297700614E-01	-2.15492096765E-02	 7.96605170790E-04	 2.81513809407E+01
3.81411353485E+00	 8.05368455657E-04	 2.92550841337E+01	 9.99297431668E-01	-2.25664703744E-02	 9.99297431668E-01	-2.25664703752E-02	 8.05368455583E-04	 2.92550841363E+01
3.99430912344E+00	 8.14869543710E-04	 3.03844337234E+01	 9.99297136875E-01	-2.36316698526E-02	 9.99297136875E-01	-2.36316698531E-02	 8.14869543505E-04	 3.03844337325E+01
4.18301794842E+00	 8.25162104349E-04	 3.15381072748E+01	 9.99296813768E-01	-2.47470551107E-02	 9.99296813768E-01	-2.47470551109E-02	 8.25162104390E-04	 3.15381072729E+01
4.38064221273E+00	 8.36302513620E-04	 3.27145826983E+01	 9.99296459649E-01	-2.59149766941E-02	 9.99296459649E-01	-2.59149766948E-02	 8.36302513571E-04	 3.27145827021E+01
4.58760312114E+00	 8.48349846206E-04	 3.39121396717E+01	 9.99296071565E-01	-2.71378932065E-02	 9.99296071565E-01	-2.71378932065E-02	 8.48349846133E-04	 3.39121396754E+01
4.80434177799E+00	 8.61365857787E-04	 3.51288642317E+01	 9.99295646290E-01	-2.84183759888E-02	 9.99295646290E-01	-2.84183759893E-02	 8.61365857715E-04	 3.51288642360E+01
5.03132012737E+00	 8.75414952161E-04	 3.63626571189E+01	 9.99295180296E-01	-2.97591139477E-02	 9.99295180296E-01	-2.97591139467E-02	 8.75414952041E-04	 3.63626571253E+01
5.26902193762E+00	 8.90564139241E-04	 3.76112456913E+01	 9.99294669727E-01	-3.11629185476E-02	 9.99294669727E-01	-3.11629185482E-02	 8.90564139174E-04	 3.76112456944E+01
5.51795383246E+00	 9.06882983662E-04	 3.88721995260E+01	 9.99294110371E-01	-3.26327289657E-02	 9.99294110371E-01	-3.26327289671E-02	 9.06882983667E-04	 3.88721995271E+01
5.77864637073E+00	 9.24443547349E-04	 4.01429495406E+01	 9.99293497631E-01	-3.41716173906E-02	 9.99293497630E-01	-3.41716173896E-02	 9.24443547428E-04	 4.01429495354E+01
6.05165517724E+00	 9.43320328918E-04	 4.14208102785E+01	 9.99292826485E-01	-3.57827944769E-02	 9.99292826485E-01	-3.57827944757E-02	 9.43320328944E-04	 4.14208102757E+01
6.33756212696E+00	 9.63590202215E-04	 4.27030050609E+01	 9.99292091457E-01	-3.74696149466E-02	 9.99292091457E-01	-3.74696149472E-02	 9.63590202268E-04	 4.27030050593E+01
6.63697658520E+00	 9.85332359783E-04	 4.39866932828E+01	 9.99291286574E-01	-3.92355833262E-02	 9.99291286574E-01	-3.92355833248E-02	 9.85332359710E-04	 4.39866932841E+01
6.95053670639E+00	 1.00862826071E-03	 4.52689994168E+01	 9.99290405326E-01	-4.10843597963E-02	 9.99290405326E-01	-4.10843597960E-02	 1.00862826072E-03	 4.52689994134E+01
7.27891079421E+00	 1.03356159120E-03	 4.65470427681E+01	 9.99289440625E-01	-4.30197661801E-02	 9.99289440625E-01	-4.30197661832E-02	 1.03356159104E-03	 4.65470427786E+01
7.62279872593E+00	 1.06021823462E-03	 4.78179675274E+01	 9.99288384751E-01	-4.50457920201E-02	 9.99288384751E-01	-4.50457920214E-02	 1.06021823466E-03	 4.78179675283E+01
7.98293344415E+00	 1.08868626067E-03	 4.90789719625E+01	 9.99287229311E-01	-4.71666007374E-02	 9.99287229311E-01	-4.71666007377E-02	 1.08868626074E-03	 4.90789719599E+01
8.36008251890E+00	 1.11905592840E-03	 5.03273364565E+01	 9.99285965182E-01	-4.93865358591E-02	 9.99285965182E-01	-4.93865358570E-02	 1.11905592841E-03	 5.03273364512E+01
8.75504978362E+00	 1.15141971019E-03	 5.15604493536E+01	 9.99284582457E-01	-5.17101272965E-02	 9.99284582457E-01	-5.17101272955E-02	 1.15141971011E-03	 5.15604493567E+01
9.16867704838E+00	 1.18587233408E-03	 5.27758303209E+01	 9.99283070390E-01	-5.41420976388E-02	 9.99283070390E-01	-5.41420976382E-02	 1.18587233412E-03	 5.27758303170E+01
9.60184589410E+00	 1.22251084632E-03	 5.39711505307E+01	 9.99281417335E-01	-5.66873684412E-02	 9.99281417335E-01	-5.66873684408E-02	 1.22251084628E-03	 5.39711505317E+01
1.00554795515E+01	 1.26143469107E-03	 5.51442496199E+01	 9.99279610689E-01	-5.93510664730E-02	 9.99279610689E-01	-5.93510664714E-02	 1.26143469111E-03	 5.51442496152E+01
1.05305448687E+01	 1.30274580889E-03	 5.62931489729E+01	 9.99277636826E-01	-6.21385299116E-02	 9.99277636826E-01	-6.21385299122E-02	 1.30274580893E-03	 5.62931489740E+01
1.10280543721E+01	 1.34654874947E-03	 5.74160615390E+01	 9.99275481038E-01	-6.50553144310E-02	 9.99275481038E-01	-6.50553144296E-02	 1.34654874951E-03	 5.74160615330E+01
1.15490684244E+01	 1.39295079851E-03	 5.85113979787E+01	 9.99273127475E-01	-6.81071991530E-02	 9.99273127475E-01	-6.81071991522E-02	 1.39295079850E-03	 5.85113979792E+01
1.20946974843E+01	 1.44206211379E-03	 5.95777697124E+01	 9.99270559082E-01	-7.13001924453E-02	 9.99270559082E-01	-7.13001924458E-02	 1.44206211383E-03	 5.95777697087E+01
1.26661044737E+01	 1.49399587096E-03	 6.06139886580E+01	 9.99267757544E-01	-7.46405375318E-02	 9.99267757544E-01	-7.46405375326E-02	 1.49399587099E-03	 6.06139886540E+01
1.32645072559E+01	 1.54886841231E-03	 6.16190645004E+01	 9.99264703236E-01	-7.81347178685E-02	 9.99264703236E-01	-7.81347178657E-02	 1.54886841226E-03	 6.16190645006E+01
1.38911812315E+01	 1.60679939913E-03	 6.25921995147E+01	 9.99261375173E-01	-8.17894622973E-02	 9.99261375173E-01	-8.17894622964E-02	 1.60679939909E-03	 6.25921995178E+01
1.45474620567E+01	 1.66791196345E-03	 6.35327815612E+01	 9.99257750976E-01	-8.56117499471E-02	 9.99257750976E-01	-8.56117499438E-02	 1.66791196336E-03	 6.35327815673E+01
1.52347484901E+01	 1.73233285748E-03	 6.44403755502E+01	 9.99253806845E-01	-8.96088148929E-02	 9.99253806846E-01	-8.96088148937E-02	 1.73233285747E-03	 6.44403755514E+01
1.59545053736E+01	 1.80019259953E-03	 6.53147138391E+01	 9.99249517548E-01	-9.37881506009E-02	 9.99249517548E-01	-9.37881506024E-02	 1.80019259957E-03	 6.53147138403E+01
1.67082667549E+01	 1.87162561393E-03	 6.61556859735E+01	 9.99244856422E-01	-9.81575142173E-02	 9.99244856421E-01	-9.81575142163E-02	 1.87162561391E-03	 6.61556859769E+01
1.74976391568E+01	 1.94677036673E-03	 6.69633279978E+01	 9.99239795404E-01	-1.02724930729E-01	 9.99239795403E-01	-1.02724930727E-01	 1.94677036676E-03	 6.69633279935E+01
1.83243050015E+01	 2.02576949646E-03	 6.77378117021E+01	 9.99234305079E-01	-1.07498697180E-01	 9.99234305079E-01	-1.07498697179E-01	 2.02576949643E-03	 6.77378117010E+01
1.91900261960E+01	 2.10876994095E-03	 6.84794341053E+01	 9.99228354758E-01	-1.12487387050E-01	 9.99228354759E-01	-1.12487387052E-01	 2.10876994089E-03	 6.84794341090E+01
2.00966478877E+01	 2.19592306440E-03	 6.91886072510E+01	 9.99221912594E-01	-1.17699855031E-01	 9.99221912593E-01	-1.17699855030E-01	 2.19592306442E-03	 6.91886072474E+01
2.10461023971E+01	 2.28738478766E-03	 6.98658485121E+01	 9.99214945722E-01	-1.23145242442E-01	 9.99214945722E-01	-1.23145242442E-01	 2.28738478763E-03	 6.98658485124E+01
2.20404133357E+01	 2.38331572644E-03	 7.05117715827E+01	 9.99207420458E-01	-1.28832983661E-01	 9.99207420458E-01	-1.28832983658E-01	 2.38331572647E-03	 7.05117715822E+01
2.30816999198E+01	 2.48388134584E-03	 7.11270780654E+01	 9.99199302529E-01	-1.34772813947E-01	 9.99199302529E-01	-1.34772813945E-01	 2.48388134584E-03	 7.11270780663E+01
2.41721814864E+01	 2.58925213780E-03	 7.17125497664E+01	 9.99190557350E-01	-1.40974779144E-01	 9.99190557350E-01	-1.40974779148E-01	 2.58925213776E-03	 7.17125497656E+01
2.53141822241E+01	 2.69960383244E-03	 7.22690416047E+01	 9.99181150362E-01	-1.47449247867E-01	 9.99181150362E-01	-1.47449247869E-01	 2.69960383238E-03	 7.22690416047E+01
2.65101361263E+01	 2.81511765445E-03	 7.27974751475E+01	 9.99171047405E-01	-1.54206926735E-01	 9.99171047406E-01	-1.54206926736E-01	 2.81511765445E-03	 7.27974751494E+01
2.77625921791E+01	 2.93598063818E-03	 7.32988325520E+01	 9.99160215150E-01	-1.61258879431E-01	 9.99160215150E-01	-1.61258879426E-01	 2.93598063811E-03	 7.32988325511E+01
2.90742197940E+01	 3.06238601353E-03	 7.37741508813E+01	 9.99148621564E-01	-1.68616550287E-01	 9.99148621563E-01	-1.68616550286E-01	 3.06238601366E-03	 7.37741508819E+01
3.04478144971E+01	 3.19453368152E-03	 7.42245166302E+01	 9.99136236422E-01	-1.76291793236E-01	 9.99136236422E-01	-1.76291793232E-01	 3.19453368142E-03	 7.42245166320E+01
3.18863038878E+01	 3.33263078929E-03	 7.46510602788E+01	 9.99123031841E-01	-1.84296906798E-01	 9.99123031841E-01	-1.84296906796E-01	 3.33263078935E-03	 7.46510602799E+01
3.33927538780E+01	 3.47689242763E-03	 7.50549506753E+01	 9.99108982831E-01	-1.92644675984E-01	 9.99108982831E-01	-1.92644675986E-01	 3.47689242765E-03	 7.50549506738E+01
3.49703752269E+01	 3.62754245592E-03	 7.54373891866E+01	 9.99094067837E-01	-2.01348421583E-01	 9.99094067837E-01	-2.01348421581E-01	 3.62754245588E-03	 7.54373891845E+01
3.66225303842E+01	 3.78481447371E-03	 7.57996033309E+01	 9.99078269270E-01	-2.10422057451E-01	 9.99078269270E-01	-2.10422057455E-01	 3.78481447376E-03	 7.57996033330E+01
3.83527406567E+01	 3.94895294349E-03	 7.61428398528E+01	 9.99061573978E-01	-2.19880156035E-01	 9.99061573978E-01	-2.19880156034E-01	 3.94895294352E-03	 7.61428398545E+01
4.01646937130E+01	 4.12021446950E-03	 7.64683570718E+01	 9.99043973659E-01	-2.29738022056E-01	 9.99043973659E-01	-2.29738022058E-01	 4.12021446951E-03	 7.64683570728E+01
4.20622514438E+01	 4.29886923198E-03	 7.67774164894E+01	 9.99025465167E-01	-2.40011774167E-01	 9.99025465167E-01	-2.40011774168E-01	 4.29886923196E-03	 7.67774164905E+01
4.40494581924E+01	 4.48520256788E-03	 7.70712736164E+01	 9.99006050696E-01	-2.50718433795E-01	 9.99006050696E-01	-2.50718433793E-01	 4.48520256784E-03	 7.70712736157E+01
4.61305493749E+01	 4.67951668278E-03	 7.73511680842E+01	 9.98985737810E-01	-2.61876020154E-01	 9.98985737810E-01	-2.61876020154E-01	 4.67951668283E-03	 7.73511680842E+01
4.83099605069E+01	 4.88213247263E-03	 7.76183131462E+01	 9.98964539308E-01	-2.73503649932E-01	 9.98964539308E-01	-2.73503649937E-01	 4.88213247259E-03	 7.76183131470E+01
5.05923366577E+01	 5.09339142171E-03	 7.78738847748E+01	 9.98942472884E-01	-2.85621639883E-01	 9.98942472884E-01	-2.85621639881E-01	 5.09339142168E-03	 7.78738847748E+01
5.29825423500E+01	 5.31365754547E-03	 7.81190105705E+01	 9.98919560604E-01	-2.98251610136E-01	 9.98919560604E-01	-2.98251610135E-01	 5.31365754545E-03	 7.81190105700E+01
5.54856719283E+01	 5.54331933008E-03	 7.83547588329E+01	 9.98895828172E-01	-3.11416586069E-01	 9.98895828172E-01	-3.11416586069E-01	 5.54331933008E-03	 7.83547588319E+01
5.81070604161E+01	 5.78279162884E-03	 7.85821281092E+01	 9.98871304003E-01	-3.25141096222E-01	 9.98871304003E-01	-3.25141096221E-01	 5.78279162883E-03	 7.85821281082E+01
6.08522948873E+01	 6.03251746675E-03	 7.88020376163E+01	 9.98846018130E-01	-3.39451264076E-01	 9.98846018130E-01	-3.39451264078E-01	 6.03251746678E-03	 7.88020376168E+01
6.37272263738E+01	 6.29296971180E-03	 7.90153189162E+01	 9.98820000960E-01	-3.54374891616E-01	 9.98820000960E-01	-3.54374891615E-01	 6.29296971180E-03	 7.90153189153E+01
6.67379823360E+01	 6.56465257377E-03	 7.92227091743E+01	 9.98793281927E-01	-3.69941533030E-01	 9.98793281927E-01	-3.69941533027E-01	 6.56465257374E-03	 7.92227091737E+01
6.98909797229E+01	 6.84810290212E-03	 7.94248463638E+01	 9.98765888090E-01	-3.86182557429E-01	 9.98765888090E-01	-3.86182557429E-01	 6.84810290215E-03	 7.94248463632E+01
7.31929386481E+01	 7.14389126498E-03	 7.96222665859E+01	 9.98737842709E-01	-4.03131200058E-01	 9.98737842709E-01	-4.03131200058E-01	 7.14389126498E-03	 7.96222665858E+01
7.66508967136E+01	 7.45262280027E-03	 7.98154037199E+01	 9.98709163878E-01	-4.20822602278E-01	 9.98709163878E-01	-4.20822602278E-01	 7.45262280031E-03	 7.98154037204E+01
8.02722240084E+01	 7.77493785096E-03	 8.00045913950E+01	 9.98679863243E-01	-4.39293841151E-01	 9.98679863243E-01	-4.39293841153E-01	 7.77493785095E-03	 8.00045913950E+01
8.40646388174E+01	 8.11151240139E-03	 8.01900672474E+01	 9.98649944864E-01	-4.58583950308E-01	 9.98649944864E-01	-4.58583950308E-01	 8.11151240141E-03	 8.01900672475E+01
8.80362240713E+01	 8.46305835237E-03	 8.03719792907E+01	 9.98619404262E-01	-4.78733934247E-01	 9.98619404262E-01	-4.78733934245E-01	 8.46305835235E-03	 8.03719792905E+01
9.21954445740E+01	 8.83032367824E-03	 8.05503941186E+01	 9.98588227675E-01	-4.99786778736E-01	 9.98588227675E-01	-4.99786778736E-01	 8.83032367823E-03	 8.05503941186E+01
9.65511650445E+01	 9.21409252062E-03	 8.07253066112E+01	 9.98556391555E-01	-5.21787460427E-01	 9.98556391555E-01	-5.21787460428E-01	 9.21409252061E-03	 8.07253066110E+01
1.01112669010E+02	 9.61518527885E-03	 8.08966507287E+01	 9.98523862296E-01	-5.44782958805E-01	 9.98523862296E-01	-5.44782958804E-01	 9.61518527882E-03	 8.08966507287E+01
1.05889678593E+02	 1.00344587599E-02	 8.10643109651E+01	 9.98490596222E-01	-5.68822273797E-01	 9.98490596222E-01	-5.68822273798E-01	 1.00344587600E-02	 8.10643109651E+01
1.10892375232E+02	 1.04728064513E-02	 8.12281340204E+01	 9.98456539783E-01	-5.93956452189E-01	 9.98456539783E-01	-5.93956452189E-01	 1.04728064513E-02	 8.12281340200E+01
1.16131421380E+02	 1.09311589755E-02	 8.13879402536E+01	 9.98421629971E-01	-6.20238625792E-01	 9.98421629971E-01	-6.20238625790E-01	 1.09311589755E-02	 8.13879402534E+01
1.21617983235E+02	 1.14104847830E-02	 8.15435345481E+01	 9.98385794899E-01	-6.47724063966E-01	 9.98385794899E-01	-6.47724063963E-01	 1.14104847830E-02	 8.15435345481E+01
1.27363754532E+02	 1.19117911309E-02	 8.16947162310E+01	 9.98348954512E-01	-6.76470242727E-01	 9.98348954512E-01	-6.76470242725E-01	 1.19117911308E-02	 8.16947162311E+01
1.33380981472E+02	 1.24361253859E-02	 8.18412877901E+01	 9.98311021389E-01	-7.06536932190E-01	 9.98311021389E-01	-7.06536932190E-01	 1.24361253859E-02	 8.18412877902E+01
1.39682488819E+02	 1.29845766835E-02	 8.19830621781E+01	 9.98271901577E-01	-7.37986303605E-01	 9.98271901577E-01	-7.37986303605E-01	 1.29845766835E-02	 8.19830621780E+01
1.46281707237E+02	 1.35582779605E-02	 8.21198685756E+01	 9.98231495410E-01	-7.70883056708E-01	 9.98231495410E-01	-7.70883056708E-01	 1.35582779605E-02	 8.21198685755E+01
1.53192701914E+02	 1.41584083710E-02	 8.22515565635E+01	 9.98189698259E-01	-8.05294567611E-01	 9.98189698259E-01	-8.05294567612E-01	 1.41584083710E-02	 8.22515565637E+01
1.60430202538E+02	 1.47861960835E-02	 8.23779987019E+01	 9.98146401158E-01	-8.41291056874E-01	 9.98146401158E-01	-8.41291056874E-01	 1.47861960835E-02	 8.23779987019E+01
1.68009634695E+02	 1.54429214452E-02	 8.24990915912E+01	 9.98101491262E-01	-8.78945776867E-01	 9.98101491262E-01	-8.78945776867E-01	 1.54429214452E-02	 8.24990915911E+01
1.75947152741E+02	 1.61299204917E-02	 8.26147555407E+01	 9.98054852089E-01	-9.18335217120E-01	 9.98054852089E-01	-9.18335217123E-01	 1.61299204917E-02	 8.26147555408E+01
1.84259674237E+02	 1.68485887681E-02	 8.27249330055E+01	 9.98006363498E-01	-9.59539325780E-01	 9.98006363498E-01	-9.59539325781E-01	 1.68485887681E-02	 8.27249330054E+01
1.92964916006E+02	 1.76003854218E-02	 8.28295859927E+01	 9.97955901390E-01	-1.00264174500E+00	 9.97955901390E-01	-1.00264174500E+00	 1.76003854218E-02	 8.28295859928E+01
2.02081431888E+02	 1.83868375209E-02	 8.29286926700E+01	 9.97903337097E-01	-1.04773005782E+00	 9.97903337097E-01	-1.04773005782E+00	 1.83868375208E-02	 8.29286926699E+01
2.11628652292E+02	 1.92095445462E-02	 8.30222434048E+01	 9.97848536453E-01	-1.09489604391E+00	 9.97848536453E-01	-1.09489604391E+00	 1.92095445462E-02	 8.30222434048E+01
2.21626925603E+02	 2.00701830093E-02	 8.31102364906E+01	 9.97791358549E-01	-1.14423594163E+00	 9.97791358549E-01	-1.14423594163E+00	 2.00701830093E-02	 8.31102364908E+01
2.32097561556E+02	 2.09705111452E-02	 8.31926737860E+01	 9.97731654191E-01	-1.19585071398E+00	 9.97731654191E-01	-1.19585071397E+00	 2.09705111452E-02	 8.31926737859E+01
2.43062876651E+02	 2.19123736423E-02	 8.32695564942E+01	 9.97669264077E-01	-1.24984631656E+00	 9.97669264077E-01	-1.24984631656E+00	 2.19123736423E-02	 8.32695564942E+01
2.54546241716E+02	 2.28977063750E-02	 8.33408812742E+01	 9.97604016740E-01	-1.30633396616E+00	 9.97604016740E-01	-1.30633396616E+00	 2.28977063750E-02	 8.33408812743E+01
2.66572131725E+02	 2.39285411237E-02	 8.34066368365E+01	 9.97535726289E-01	-1.36543040932E+00	 9.97535726289E-01	-1.36543040932E+00	 2.39285411237E-02	 8.34066368365E+01
2.79166177953E+02	 2.50070102797E-02	 8.34668011448E+01	 9.97464190008E-01	-1.42725819123E+00	 9.97464190008E-01	-1.42725819123E+00	 2.50070102798E-02	 8.34668011448E+01
2.92355222614E+02	 2.61353515505E-02	 8.35213392873E+01	 9.97389185843E-01	-1.49194592618E+00	 9.97389185843E-01	-1.49194592618E+00	 2.61353515505E-02	 8.35213392874E+01
3.06167376063E+02	 2.73159126991E-02	 8.35702020416E+01	 9.97310469829E-01	-1.55962857187E+00	 9.97310469829E-01	-1.55962857187E+00	 2.73159126991E-02	 8.35702020416E+01
3.20632076716E+02	 2.85511563695E-02	 8.36133251054E+01	 9.97227773492E-01	-1.63044771060E+00	 9.97227773492E-01	-1.63044771060E+00	 2.85511563695E-02	 8.36133251054E+01
3.35780153787E+02	 2.98436650625E-02	 8.36506289272E+01	 9.97140801235E-01	-1.70455184144E+00	 9.97140801235E-01	-1.70455184144E+00	 2.98436650626E-02	 8.36506289272E+01
3.51643893001E+02	 3.11961463400E-02	 8.36820190389E+01	 9.97049227717E-01	-1.78209668778E+00	 9.97049227717E-01	-1.78209668778E+00	 3.11961463400E-02	 8.36820190389E+01
3.68257105402E+02	 3.26114383424E-02	 8.37073867587E+01	 9.96952695214E-01	-1.86324552526E+00	 9.96952695214E-01	-1.86324552526E+00	 3.26114383424E-02	 8.37073867587E+01
3.85655199416E+02	 3.40925157074E-02	 8.37266101315E+01	 9.96850810913E-01	-1.94816953507E+00	 9.96850810913E-01	-1.94816953507E+00	 3.40925157074E-02	 8.37266101315E+01
4.03875256322E+02	 3.56424959741E-02	 8.37395549607E+01	 9.96743144102E-01	-2.03704818752E+00	 9.96743144102E-01	-2.03704818752E+00	 3.56424959741E-02	 8.37395549607E+01
4.22956109282E+02	 3.72646465534E-02	 8.37460757983E+01	 9.96629223175E-01	-2.13006966037E+00	 9.96629223175E-01	-2.13006966037E+00	 3.72646465534E-02	 8.37460757983E+01
4.42938426107E+02	 3.89623923316E-02	 8.37460167733E+01	 9.96508532373E-01	-2.22743129605E+00	 9.96508532373E-01	-2.22743129605E+00	 3.89623923316E-02	 8.37460167733E+01
4.63864795937E+02	 4.07393239650E-02	 8.37392121671E+01	 9.96380508154E-01	-2.32934010084E+00	 9.96380508154E-01	-2.32934010084E+00	 4.07393239650E-02	 8.37392121672E+01
4.85779820009E+02	 4.25992069069E-02	 8.37254866696E+01	 9.96244535108E-01	-2.43601328896E+00	 9.96244535108E-01	-2.43601328896E+00	 4.25992069069E-02	 8.37254866697E+01
5.08730206722E+02	 4.45459911950E-02	 8.37046552790E+01	 9.96099941299E-01	-2.54767887316E+00	 9.96099941299E-01	-2.54767887316E+00	 4.45459911950E-02	 8.37046552790E+01
5.32764871186E+02	 4.65838220172E-02	 8.36765228453E+01	 9.95945992945E-01	-2.66457630358E+00	 9.95945992945E-01	-2.66457630358E+00	 4.65838220172E-02	 8.36765228454E+01
5.57935039474E+02	 4.87170510641E-02	 8.36408832786E+01	 9.95781888323E-01	-2.78695715575E+00	 9.95781888323E-01	-2.78695715575E+00	 4.87170510641E-02	 8.36408832786E+01
5.84294357810E+02	 5.09502486733E-02	 8.35975184664E+01	 9.95606750841E-01	-2.91508586907E+00	 9.95606750841E-01	-2.91508586907E+00	 5.09502486734E-02	 8.35975184664E+01
6.11899006899E+02	 5.32882167769E-02	 8.35461969657E+01	 9.95419621171E-01	-3.04924053716E+00	 9.95419621171E-01	-3.04924053716E+00	 5.32882167769E-02	 8.35461969657E+01
6.40807821674E+02	 5.57360026666E-02	 8.34866725341E+01	 9.95219448396E-01	-3.18971375225E+00	 9.95219448396E-01	-3.18971375225E+00	 5.57360026666E-02	 8.34866725341E+01
6.71082416686E+02	 5.82989136161E-02	 8.34186825771E+01	 9.95005080090E-01	-3.33681350721E+00	 9.95005080090E-01	-3.33681350721E+00	 5.82989136161E-02	 8.34186825771E+01
7.02787317436E+02	 6.09825324143E-02	 8.33419465688E+01	 9.94775251287E-01	-3.49086415999E+00	 9.94775251287E-01	-3.49086415999E+00	 6.09825324144E-02	 8.33419465688E+01
7.35990097888E+02	 6.37927338997E-02	 8.32561645021E+01	 9.94528572253E-01	-3.65220746718E+00	 9.94528572253E-01	-3.65220746718E+00	 6.37927338997E-02	 8.32561645022E+01
7.70761524506E+02	 6.67357026109E-02	 8.31610153988E+01	 9.94263514991E-01	-3.82120369586E+00	 9.94263514991E-01	-3.82120369586E+00	 6.67357026109E-02	 8.31610153988E+01
8.07175707068E+02	 6.98179517107E-02	 8.30561558922E+01	 9.93978398370E-01	-3.99823282463E+00	 9.93978398370E-01	-3.99823282463E+00	 6.98179517107E-02	 8.30561558921E+01
8.45310256631E+02	 7.30463433721E-02	 8.29412188738E+01	 9.93671371746E-01	-4.18369584767E+00	 9.93671371746E-01	-4.18369584767E+00	 7.30463433721E-02	 8.29412188738E+01
8.85246450937E+02	 7.64281108502E-02	 8.28158121740E+01	 9.93340396895E-01	-4.37801619769E+00	 9.93340396895E-01	-4.37801619769E+00	 7.64281108502E-02	 8.28158121740E+01
9.27069407653E+02	 7.99708824993E-02	 8.26795172277E+01	 9.92983228038E-01	-4.58164130619E+00	 9.92983228038E-01	-4.58164130619E+00	 7.99708824993E-02	 8.26795172277E+01
9.70868265776E+02	 8.36827080204E-02	 8.25318876662E+01	 9.92597389681E-01	-4.79504432167E+00	 9.92597389681E-01	-4.79504432167E+00	 8.36827080204E-02	 8.25318876662E+01
1.01673637563E+03	 8.75720872528E-02	 8.23724477635E+01	 9.92180151917E-01	-5.01872600878E+00	 9.92180151917E-01	-5.01872600878E+00	 8.75720872528E-02	 8.23724477635E+01
1.06477149780E+03	 9.16480018457E-02	 8.22006906648E+01	 9.91728502794E-01	-5.25321685348E+00	 9.91728502794E-01	-5.25321685348E+00	 9.16480018458E-02	 8.22006906648E+01
1.11507601155E+03	 9.59199501683E-02	 8.20160763252E+01	 9.91239117262E-01	-5.49907940181E+00	 9.91239117262E-01	-5.49907940181E+00	 9.59199501683E-02	 8.20160763252E+01
1.16775713297E+03	 1.00397985837E-01	 8.18180290923E+01	 9.90708322130E-01	-5.75691086247E+00	 9.90708322130E-01	-5.75691086247E+00	 1.00397985837E-01	 8.18180290923E+01
1.22292714351E+03	 1.05092760269E-01	 8.16059348724E+01	 9.90132056408E-01	-6.02734600660E+00	 9.90132056408E-01	-6.02734600660E+00	 1.05092760269E-01	 8.16059348724E+01
1.28070362929E+03	 1.10015569692E-01	 8.13791378331E+01	 9.89505826284E-01	-6.31106040187E+00	 9.89505826284E-01	-6.31106040187E+00	 1.10015569692E-01	 8.13791378330E+01
1.34120973174E+03	 1.15178407091E-01	 8.11369365972E+01	 9.88824653910E-01	-6.60877402280E+00	 9.88824653910E-01	-6.60877402280E+00	 1.15178407091E-01	 8.11369365972E+01
1.40457441002E+03	 1.20594019622E-01	 8.08785798947E+01	 9.88083019035E-01	-6.92125528550E+00	 9.88083019035E-01	-6.92125528550E+00	 1.20594019622E-01	 8.08785798947E+01
1.47093271588E+03	 1.26275972077E-01	 8.06032616363E+01	 9.87274792392E-01	-7.24932556199E+00	 9.87274792392E-01	-7.24932556199E+00	 1.26275972077E-01	 8.06032616363E+01
1.54042608153E+03	 1.32238717081E-01	 8.03101153725E+01	 9.86393159565E-01	-7.59386423897E+00	 9.86393159565E-01	-7.59386423897E+00	 1.32238717081E-01	 8.03101153725E+01
1.61320262106E+03	 1.38497672795E-01	 7.99982080910E+01	 9.85430533863E-01	-7.95581439683E+00	 9.85430533863E-01	-7.95581439683E+00	 1.38497672795E-01	 7.99982080910E+01
1.68941744612E+03	 1.45069308995E-01	 7.96665332917E+01	 9.84378456442E-01	-8.33618919808E+00	 9.84378456442E-01	-8.33618919808E+00	 1.45069308995E-01	 7.96665332917E+01
1.76923299652E+03	 1.51971242554E-01	 7.93140032561E+01	 9.83227481613E-01	-8.73607909034E+00	 9.83227481613E-01	-8.73607909034E+00	 1.51971242554E-01	 7.93140032561E+01
1.85281938645E+03	 1.59222343452E-01	 7.89394403998E+01	 9.81967044850E-01	-9.15665994726E+00	 9.81967044850E-01	-9.15665994726E+00	 1.59222343452E-01	 7.89394403998E+01
1.94035476705E+03	 1.66842852613E-01	 7.85415675680E+01	 9.80585310497E-01	-9.59920229208E+00	 9.80585310497E-01	-9.59920229208E+00	 1.66842852613E-01	 7.85415675680E+01
2.03202570608E+03	 1.74854512962E-01	 7.81189970922E+01	 9.79068995586E-01	-1.00650817730E+01	 9.79068995586E-01	-1.00650817730E+01	 1.74854512962E-01	 7.81189970922E+01
2.12802758563E+03	 1.83280715231E-01	 7.76702183888E+01	 9.77403165370E-01	-1.05557910873E+01	 9.77403165370E-01	-1.05557910873E+01	 1.83280715231E-01	 7.76702183888E+01
2.22856501846E+03	 1.92146660129E-01	 7.71935838355E+01	 9.75570995276E-01	-1.10729535818E+01	 9.75570995276E-01	-1.10729535818E+01	 1.92146660129E-01	 7.71935838355E+01
2.33385228418E+03	 2.01479538478E-01	 7.66872926136E+01	 9.73553492830E-01	-1.16183387951E+01	 9.73553492830E-01	-1.16183387951E+01	 2.01479538478E-01	 7.66872926136E+01
2.44411378588E+03	 2.11308730895E-01	 7.61493721540E+01	 9.71329171738E-01	-1.21938802438E+01	 9.71329171738E-01	-1.21938802438E+01	 2.11308730896E-01	 7.61493721540E+01
2.55958452848E+03	 2.21666028399E-01	 7.55776567730E+01	 9.68873668621E-01	-1.28016958032E+01	 9.68873668621E-01	-1.28016958032E+01	 2.21666028399E-01	 7.55776567730E+01
2.68051061955E+03	 2.32585874915E-01	 7.49697630223E+01	 9.66159290871E-01	-1.34441110802E+01	 9.66159290871E-01	-1.34441110802E+01	 2.32585874915E-01	 7.49697630223E+01
2.80714979387E+03	 2.44105632071E-01	 7.43230612176E+01	 9.63154481657E-01	-1.41236862350E+01	 9.63154481657E-01	-1.41236862350E+01	 2.44105632071E-01	 7.43230612176E+01
2.93977196276E+03	 2.56265865575E-01	 7.36346425382E+01	 9.59823185088E-01	-1.48432467624E+01	 9.59823185088E-01	-1.48432467624E+01	 2.56265865575E-01	 7.36346425382E+01
3.07865978933E+03	 2.69110650932E-01	 7.29012810147E+01	 9.56124090996E-01	-1.56059188118E+01	 9.56124090996E-01	-1.56059188118E+01	 2.69110650932E-01	 7.29012810147E+01
3.22410929096E+03	 2.82687893829E-01	 7.21193896418E+01	 9.52009734447E-01	-1.64151696820E+01	 9.52009734447E-01	-1.64151696820E+01	 2.82687893829E-01	 7.21193896418E+01
3.37643047020E+03	 2.97049657000E-01	 7.12849697645E+01	 9.47425419944E-01	-1.72748541822E+01	 9.47425419944E-01	-1.72748541822E+01	 2.97049657000E-01	 7.12849697645E+01
3.53594797547E+03	 3.12252480219E-01	 7.03935528100E+01	 9.42307934253E-01	-1.81892675883E+01	 9.42307934253E-01	-1.81892675883E+01	 3.12252480219E-01	 7.03935528100E+01
3.70300179305E+03	 3.28357672532E-01	 6.94401333658E+01	 9.36584004706E-01	-1.91632059216E+01	 9.36584004706E-01	-1.91632059216E+01	 3.28357672532E-01	 6.94401333658E+01
3.87794797165E+03	 3.45431545129E-01	 6.84190925781E+01	 9.30168451985E-01	-2.02020342133E+01	 9.30168451985E-01	-2.02020342133E+01	 3.45431545129E-01	 6.84190925781E+01
4.06115938130E+03	 3.63545537767E-01	 6.73241108761E+01	 9.22961977922E-01	-2.13117632409E+01	 9.22961977922E-01	-2.13117632409E+01	 3.63545537767E-01	 6.73241108761E+01
4.25302650806E+03	 3.82776169850E-01	 6.61480691905E+01	 9.14848520488E-01	-2.24991348638E+01	 9.14848520488E-01	-2.24991348638E+01	 3.82776169850E-01	 6.61480691905E+01
4.45395828628E+03	 4.03204716436E-01	 6.48829381927E+01	 9.05692101419E-01	-2.37717154283E+01	 9.05692101419E-01	-2.37717154283E+01	 4.03204716436E-01	 6.48829381927E+01
4.66438297019E+03	 4.24916466482E-01	 6.35196557756E+01	 8.95333089158E-01	-2.51379955836E+01	 8.95333089158E-01	-2.51379955836E+01	 4.24916466482E-01	 6.35196557756E+01
4.88474904662E+03	 4.47999361444E-01	 6.20479942118E+01	 8.83583805768E-01	-2.66074929903E+01	 8.83583805768E-01	-2.66074929903E+01	 4.47999361444E-01	 6.20479942118E+01
5.11552619091E+03	 4.72541732095E-01	 6.04564204431E+01	 8.70223428469E-01	-2.81908513897E+01	 8.70223428469E-01	-2.81908513897E+01	 4.72541732095E-01	 6.04564204431E+01
5.35720626795E+03	 4.98628745250E-01	 5.87319561844E+01	 8.54992186976E-01	-2.98999247382E+01	 8.54992186976E-01	-2.98999247382E+01	 4.98628745250E-01	 5.87319561844E+01
5.61030438048E+03	 5.26337036428E-01	 5.68600495303E+01	 8.37584956139E-01	-3.17478276487E+01	 8.37584956139E-01	-3.17478276487E+01	 5.26337036428E-01	 5.68600495303E+01
5.87535996700E+03	 5.55726840517E-01	 5.48244772784E+01	 8.17644518936E-01	-3.37489218393E+01	 8.17644518936E-01	-3.37489218393E+01	 5.55726840517E-01	 5.48244772784E+01
6.15293795144E+03	 5.86830752759E-01	 5.26073081412E+01	 7.94755069850E-01	-3.59186905522E+01	 7.94755069850E-01	-3.59186905522E+01	 5.86830752759E-01	 5.26073081412E+01
6.44362994726E+03	 6.19638092461E-01	 5.01889723440E+01	 7.68436998973E-01	-3.82734257605E+01	 7.68436998973E-01	-3.82734257605E+01	 6.19638092461E-01	 5.01889723440E+01
6.74805551834E+03	 6.54073779747E-01	 4.75485033867E+01	 7.38144707111E-01	-4.08296112840E+01	 7.38144707111E-01	-4.08296112840E+01	 6.54073779747E-01	 4.75485033867E+01
7.06686349951E+03	 6.89970819705E-01	 4.46640424085E+01	 7.03270203427E-01	-4.36028197495E+01	 7.03270203427E-01	-4.36028197495E+01	 6.89970819705E-01	 4.46640424085E+01
7.40073337940E+03	 7.27036166975E-01	 4.15137213540E+01	 6.63156518059E-01	-4.66058349287E+01	 6.63156518059E-01	-4.66058349287E+01	 7.27036166975E-01	 4.15137213540E+01
7.75037674873E+03	 7.64811277929E-01	 3.80770595178E+01	 6.17126348283E-01	-4.98455222521E+01	 6.17126348283E-01	-4.98455222521E+01	 7.64811277929E-01	 3.80770595178E+01
8.11653881687E+03	 8.02631458785E-01	 3.43370022838E+01	 5.64532357604E-01	-5.33175895926E+01	 5.64532357604E-01	-5.33175895926E+01	 8.02631458786E-01	 3.43370022838E+01
8.50000000000E+03	 8.39592420175E-01	 3.02826738390E+01	 5.04835208674E-01	-5.69974805901E+01	 5.04835208674E-01	-5.69974805901E+01	 8.39592420175E-01	 3.02826738390E+01
