!----------------------------------------------------------------------
! S-Parameter Data Generated by TDK Corporation
! Copyright(C) 2025 TDK Corporation.
! All Rights Reserved.
!----------------------------------------------------------------------
! TDK P/N: MLG0603S6N2HTD25 (SMD / SMT Inductor (Coil))
! Property: L=6.2nH at 100MHz
! Size(LxWxT): 0.6x0.3x0.3mm
! Model Type: s2p (Touchstone File Format Version 1.0)
! Frequency: DC=Yes Start=1MHz Stop=8500MHz 198points Log-sweep
! Model Generated on Feb. 6, 2025
!----------------------------------------------------------------------
! Terms and conditions regarding TDK Simulation Models:
! 1)This simulation model is being provided solely for informational
!   purposes. Please refer to the specifications of the products in
!   terms of detailed characteristics of such products.
! 2)In no event shall TDK Corporation of any of its subsidiaries be
!   liable for any loss or damage arising, directly or indirectly,
!   from any information contained in this simulation model, including,
!   but not limited to loss or damages arising from any inaccuracies,
!   omissions or errors in connection with such information.
! 3)Any and all copyrights on this simulation model are owned by
!   TDK Corporation.  Duplication or redistribution of this simulation
!   model without prior written permission from TDK Corporation
!   is prohibited.
! 4)This simulation model is subject to any modification or change
!   without any prior notice.
! 5)Neither TDK Corporation nor any of its subsidiaries shall make any
!   warranty, express or implied, including but not limited to the
!   correctness, implied warranties of merchantability and fitness for
!   a particular purpose with respect to this simulation models.
! 6)The use of this simulation model shall be deemed to have consented
!   to the terms and conditions hereof.
!----------------------------------------------------------------------
! Port Assignments:
!
!  1 ---@@@--- 2
!
!----------------------------------------------------------------------
! Applicable Conditions:
!   Temperature = 25 degC
!   DC Bias Current = 0 A
!   Small Signal Operation
!----------------------------------------------------------------------
# Hz S MA R 50
0.00000000000E+00	 3.18979266347E-03	 0.00000000000E+00	 9.96810207337E-01	 0.00000000000E+00	 9.96810207337E-01	 0.00000000000E+00	 3.18979266347E-03	 0.00000000000E+00
1.00000000000E+06	 3.21854006948E-03	 7.53524071840E+00	 9.96809343337E-01	-2.42600284317E-02	 9.96809343337E-01	-2.42600284317E-02	 3.21854006947E-03	 7.53524071840E+00
1.04724442179E+06	 3.22130687977E-03	 7.88661299537E+00	 9.96809259688E-01	-2.54061172894E-02	 9.96809259688E-01	-2.54061172894E-02	 3.22130687977E-03	 7.88661299537E+00
1.09672087897E+06	 3.22433853721E-03	 8.25391007245E+00	 9.96809167952E-01	-2.66063432229E-02	 9.96809167952E-01	-2.66063432228E-02	 3.22433853722E-03	 8.25391007242E+00
1.14853482276E+06	 3.22766010758E-03	 8.63778689090E+00	 9.96809067346E-01	-2.78632625366E-02	 9.96809067346E-01	-2.78632625366E-02	 3.22766010756E-03	 8.63778689094E+00
1.20279668636E+06	 3.23129897206E-03	 9.03891560413E+00	 9.96808957014E-01	-2.91795521032E-02	 9.96808957014E-01	-2.91795521031E-02	 3.23129897209E-03	 9.03891560404E+00
1.25962212034E+06	 3.23528503064E-03	 9.45798453377E+00	 9.96808836017E-01	-3.05580150288E-02	 9.96808836017E-01	-3.05580150289E-02	 3.23528503061E-03	 9.45798453386E+00
1.31913223909E+06	 3.23965091995E-03	 9.89569684848E+00	 9.96808703324E-01	-3.20015865830E-02	 9.96808703324E-01	-3.20015865829E-02	 3.23965091996E-03	 9.89569684842E+00
1.38145387899E+06	 3.24443224859E-03	 1.03527689225E+01	 9.96808557804E-01	-3.35133404021E-02	 9.96808557804E-01	-3.35133404021E-02	 3.24443224863E-03	 1.03527689224E+01
1.44671986873E+06	 3.24966784891E-03	 1.08299283396E+01	 9.96808398220E-01	-3.50964949816E-02	 9.96808398220E-01	-3.50964949817E-02	 3.24966784889E-03	 1.08299283397E+01
1.51506931242E+06	 3.25540004657E-03	 1.13279114966E+01	 9.96808223212E-01	-3.67544204670E-02	 9.96808223212E-01	-3.67544204670E-02	 3.25540004654E-03	 1.13279114967E+01
1.58664788605E+06	 3.26167494888E-03	 1.18474607613E+01	 9.96808031292E-01	-3.84906457584E-02	 9.96808031292E-01	-3.84906457584E-02	 3.26167494893E-03	 1.18474607612E+01
1.66160814801E+06	 3.26854275178E-03	 1.23893211394E+01	 9.96807820825E-01	-4.03088659418E-02	 9.96807820825E-01	-4.03088659418E-02	 3.26854275179E-03	 1.23893211394E+01
1.74010986421E+06	 3.27605806549E-03	 1.29542364016E+01	 9.96807590023E-01	-4.22129500614E-02	 9.96807590023E-01	-4.22129500613E-02	 3.27605806547E-03	 1.29542364016E+01
1.82232034859E+06	 3.28428025983E-03	 1.35429446210E+01	 9.96807336923E-01	-4.42069492467E-02	 9.96807336923E-01	-4.42069492467E-02	 3.28428025986E-03	 1.35429446209E+01
1.90841481977E+06	 3.29327382846E-03	 1.41561730745E+01	 9.96807059371E-01	-4.62951052119E-02	 9.96807059371E-01	-4.62951052117E-02	 3.29327382845E-03	 1.41561730745E+01
1.99857677447E+06	 3.30310877110E-03	 1.47946324631E+01	 9.96806755011E-01	-4.84818591384E-02	 9.96806755011E-01	-4.84818591384E-02	 3.30310877108E-03	 1.47946324632E+01
2.09299837858E+06	 3.31386099419E-03	 1.54590104087E+01	 9.96806421256E-01	-5.07718609632E-02	 9.96806421256E-01	-5.07718609632E-02	 3.31386099421E-03	 1.54590104085E+01
2.19188087678E+06	 3.32561272761E-03	 1.61499641944E+01	 9.96806055271E-01	-5.31699790823E-02	 9.96806055271E-01	-5.31699790822E-02	 3.32561272763E-03	 1.61499641944E+01
2.29543502143E+06	 3.33845295626E-03	 1.68681127254E+01	 9.96805653950E-01	-5.56813104915E-02	 9.96805653950E-01	-5.56813104914E-02	 3.33845295629E-03	 1.68681127252E+01
2.40388152178E+06	 3.35247786449E-03	 1.76140276952E+01	 9.96805213887E-01	-5.83111913793E-02	 9.96805213887E-01	-5.83111913793E-02	 3.35247786447E-03	 1.76140276953E+01
2.51745151432E+06	 3.36779129026E-03	 1.83882239674E+01	 9.96804731351E-01	-6.10652081891E-02	 9.96804731351E-01	-6.10652081889E-02	 3.36779129032E-03	 1.83882239670E+01
2.63638705550E+06	 3.38450518670E-03	 1.91911491907E+01	 9.96804202252E-01	-6.39492091697E-02	 9.96804202252E-01	-6.39492091697E-02	 3.38450518668E-03	 1.91911491908E+01
2.76094163755E+06	 3.40274008496E-03	 2.00231727123E+01	 9.96803622107E-01	-6.69693164317E-02	 9.96803622107E-01	-6.69693164317E-02	 3.40274008500E-03	 2.00231727121E+01
2.89138072880E+06	 3.42262555725E-03	 2.08845738489E+01	 9.96802986007E-01	-7.01319385268E-02	 9.96802986007E-01	-7.01319385267E-02	 3.42262555724E-03	 2.08845738489E+01
3.02798233951E+06	 3.44430067118E-03	 2.17755296515E+01	 9.96802288570E-01	-7.34437835703E-02	 9.96802288570E-01	-7.34437835704E-02	 3.44430067119E-03	 2.17755296515E+01
3.17103761433E+06	 3.46791443291E-03	 2.26961022975E+01	 9.96801523902E-01	-7.69118729225E-02	 9.96801523902E-01	-7.69118729223E-02	 3.46791443292E-03	 2.26961022974E+01
3.32085145289E+06	 3.49362621059E-03	 2.36462263144E+01	 9.96800685546E-01	-8.05435554473E-02	 9.96800685546E-01	-8.05435554474E-02	 3.49362621057E-03	 2.36462263145E+01
3.47774315963E+06	 3.52160613280E-03	 2.46256958664E+01	 9.96799766429E-01	-8.43465223686E-02	 9.96799766429E-01	-8.43465223688E-02	 3.52160613279E-03	 2.46256958666E+01
3.64204712433E+06	 3.55203545509E-03	 2.56341523804E+01	 9.96798758807E-01	-8.83288227358E-02	 9.96798758807E-01	-8.83288227358E-02	 3.55203545510E-03	 2.56341523803E+01
3.81411353485E+06	 3.58510688707E-03	 2.66710728371E+01	 9.96797654198E-01	-9.24988795185E-02	 9.96797654198E-01	-9.24988795185E-02	 3.58510688708E-03	 2.66710728369E+01
3.99430912344E+06	 3.62102487451E-03	 2.77357590818E+01	 9.96796443316E-01	-9.68655063449E-02	 9.96796443316E-01	-9.68655063450E-02	 3.62102487452E-03	 2.77357590817E+01
4.18301794842E+06	 3.66000582991E-03	 2.88273285394E+01	 9.96795115997E-01	-1.01437924898E-01	 9.96795115996E-01	-1.01437924898E-01	 3.66000582994E-03	 2.88273285391E+01
4.38064221273E+06	 3.70227830606E-03	 2.99447067467E+01	 9.96793661116E-01	-1.06225782980E-01	 9.96793661116E-01	-1.06225782979E-01	 3.70227830608E-03	 2.99447067465E+01
4.58760312114E+06	 3.74808310938E-03	 3.10866221036E+01	 9.96792066500E-01	-1.11239173253E-01	 9.96792066500E-01	-1.11239173253E-01	 3.74808310940E-03	 3.10866221034E+01
4.80434177799E+06	 3.79767335002E-03	 3.22516032451E+01	 9.96790318831E-01	-1.16488652679E-01	 9.96790318831E-01	-1.16488652679E-01	 3.79767335002E-03	 3.22516032451E+01
5.03132012737E+06	 3.85131442814E-03	 3.34379793987E+01	 9.96788403545E-01	-1.21985262636E-01	 9.96788403545E-01	-1.21985262636E-01	 3.85131442811E-03	 3.34379793990E+01
5.26902193762E+06	 3.90928395817E-03	 3.46438840315E+01	 9.96786304714E-01	-1.27740549742E-01	 9.96786304714E-01	-1.27740549743E-01	 3.90928395816E-03	 3.46438840316E+01
5.51795383246E+06	 3.97187163438E-03	 3.58672620248E+01	 9.96784004927E-01	-1.33766587369E-01	 9.96784004927E-01	-1.33766587369E-01	 3.97187163437E-03	 3.58672620250E+01
5.77864637073E+06	 4.03937904426E-03	 3.71058805060E+01	 9.96781485158E-01	-1.40075997836E-01	 9.96781485158E-01	-1.40075997836E-01	 4.03937904425E-03	 3.71058805062E+01
6.05165517724E+06	 4.11211943831E-03	 3.83573433548E+01	 9.96778724625E-01	-1.46681975286E-01	 9.96778724625E-01	-1.46681975286E-01	 4.11211943829E-03	 3.83573433550E+01
6.33756212696E+06	 4.19041746659E-03	 3.96191092759E+01	 9.96775700630E-01	-1.53598309214E-01	 9.96775700630E-01	-1.53598309214E-01	 4.19041746657E-03	 3.96191092761E+01
6.63697658520E+06	 4.27460889539E-03	 4.08885131830E+01	 9.96772388401E-01	-1.60839408635E-01	 9.96772388401E-01	-1.60839408635E-01	 4.27460889538E-03	 4.08885131831E+01
6.95053670639E+06	 4.36504031732E-03	 4.21627905189E+01	 9.96768760908E-01	-1.68420326844E-01	 9.96768760908E-01	-1.68420326844E-01	 4.36504031729E-03	 4.21627905193E+01
7.27891079421E+06	 4.46206887063E-03	 4.34391039936E+01	 9.96764788677E-01	-1.76356786752E-01	 9.96764788677E-01	-1.76356786752E-01	 4.46206887061E-03	 4.34391039938E+01
7.62279872593E+06	 4.56606198274E-03	 4.47145721283E+01	 9.96760439583E-01	-1.84665206722E-01	 9.96760439583E-01	-1.84665206723E-01	 4.56606198274E-03	 4.47145721285E+01
7.98293344415E+06	 4.67739715282E-03	 4.59862989052E+01	 9.96755678637E-01	-1.93362726877E-01	 9.96755678637E-01	-1.93362726877E-01	 4.67739715283E-03	 4.59862989051E+01
8.36008251890E+06	 4.79646178713E-03	 4.72514037731E+01	 9.96750467751E-01	-2.02467235777E-01	 9.96750467751E-01	-2.02467235778E-01	 4.79646178712E-03	 4.72514037735E+01
8.75504978362E+06	 4.92365309946E-03	 4.85070512428E+01	 9.96744765498E-01	-2.11997397428E-01	 9.96744765498E-01	-2.11997397428E-01	 4.92365309949E-03	 4.85070512424E+01
9.16867704838E+06	 5.05937808603E-03	 4.97504793274E+01	 9.96738526851E-01	-2.21972678483E-01	 9.96738526851E-01	-2.21972678483E-01	 5.05937808602E-03	 4.97504793274E+01
9.60184589410E+06	 5.20405358125E-03	 5.09790261528E+01	 9.96731702918E-01	-2.32413375580E-01	 9.96731702918E-01	-2.32413375580E-01	 5.20405358127E-03	 5.09790261526E+01
1.00554795515E+07	 5.35810639931E-03	 5.21901541218E+01	 9.96724240657E-01	-2.43340642665E-01	 9.96724240657E-01	-2.43340642665E-01	 5.35810639930E-03	 5.21901541218E+01
1.05305448687E+07	 5.52197356079E-03	 5.33814711627E+01	 9.96716082587E-01	-2.54776518206E-01	 9.96716082587E-01	-2.54776518206E-01	 5.52197356079E-03	 5.33814711627E+01
1.10280543721E+07	 5.69610260302E-03	 5.45507486945E+01	 9.96707166487E-01	-2.66743952137E-01	 9.96707166487E-01	-2.66743952136E-01	 5.69610260301E-03	 5.45507486945E+01
1.15490684244E+07	 5.88095196798E-03	 5.56959360953E+01	 9.96697425091E-01	-2.79266832413E-01	 9.96697425091E-01	-2.79266832414E-01	 5.88095196800E-03	 5.56959360951E+01
1.20946974843E+07	 6.07699146056E-03	 5.68151715836E+01	 9.96686785782E-01	-2.92370011030E-01	 9.96686785782E-01	-2.92370011030E-01	 6.07699146055E-03	 5.68151715838E+01
1.26661044737E+07	 6.28470276668E-03	 5.79067895634E+01	 9.96675170283E-01	-3.06079329349E-01	 9.96675170283E-01	-3.06079329349E-01	 6.28470276668E-03	 5.79067895633E+01
1.32645072559E+07	 6.50458002065E-03	 5.89693245853E+01	 9.96662494360E-01	-3.20421642607E-01	 9.96662494360E-01	-3.20421642606E-01	 6.50458002063E-03	 5.89693245853E+01
1.38911812315E+07	 6.73713040911E-03	 6.00015121817E+01	 9.96648667533E-01	-3.35424843491E-01	 9.96648667533E-01	-3.35424843490E-01	 6.73713040910E-03	 6.00015121815E+01
1.45474620567E+07	 6.98287479928E-03	 6.10022869014E+01	 9.96633592813E-01	-3.51117884675E-01	 9.96633592813E-01	-3.51117884674E-01	 6.98287479928E-03	 6.10022869011E+01
1.52347484901E+07	 7.24234837998E-03	 6.19707779189E+01	 9.96617166463E-01	-3.67530800265E-01	 9.96617166463E-01	-3.67530800265E-01	 7.24234837998E-03	 6.19707779189E+01
1.59545053736E+07	 7.51610130414E-03	 6.29063026292E+01	 9.96599277796E-01	-3.84694726154E-01	 9.96599277796E-01	-3.84694726154E-01	 7.51610130414E-03	 6.29063026291E+01
1.67082667549E+07	 7.80469932398E-03	 6.38083586384E+01	 9.96579809032E-01	-4.02641919348E-01	 9.96579809032E-01	-4.02641919348E-01	 7.80469932397E-03	 6.38083586384E+01
1.74976391568E+07	 8.10872441227E-03	 6.46766145569E+01	 9.96558635207E-01	-4.21405776447E-01	 9.96558635207E-01	-4.21405776447E-01	 8.10872441226E-03	 6.46766145570E+01
1.83243050015E+07	 8.42877536559E-03	 6.55108999783E+01	 9.96535624170E-01	-4.41020851548E-01	 9.96535624170E-01	-4.41020851547E-01	 8.42877536558E-03	 6.55108999782E+01
1.91900261960E+07	 8.76546838954E-03	 6.63111949875E+01	 9.96510636663E-01	-4.61522874021E-01	 9.96510636663E-01	-4.61522874021E-01	 8.76546838955E-03	 6.63111949876E+01
2.00966478877E+07	 9.11943767015E-03	 6.70776195039E+01	 9.96483526518E-01	-4.82948766775E-01	 9.96483526518E-01	-4.82948766775E-01	 9.11943767015E-03	 6.70776195038E+01
2.10461023971E+07	 9.49133593967E-03	 6.78104227108E+01	 9.96454140976E-01	-5.05336665840E-01	 9.96454140976E-01	-5.05336665840E-01	 9.49133593969E-03	 6.78104227106E+01
2.20404133357E+07	 9.88183505173E-03	 6.85099727799E+01	 9.96422321153E-01	-5.28725942362E-01	 9.96422321153E-01	-5.28725942361E-01	 9.88183505173E-03	 6.85099727799E+01
2.30816999198E+07	 1.02916265853E-02	 6.91767470380E+01	 9.96387902668E-01	-5.53157228359E-01	 9.96387902668E-01	-5.53157228359E-01	 1.02916265853E-02	 6.91767470381E+01
2.41721814864E+07	 1.07214225046E-02	 6.98113226797E+01	 9.96350716435E-01	-5.78672447930E-01	 9.96350716435E-01	-5.78672447929E-01	 1.07214225046E-02	 6.98113226797E+01
2.53141822241E+07	 1.11719559083E-02	 7.04143680765E+01	 9.96310589659E-01	-6.05314855902E-01	 9.96310589659E-01	-6.05314855903E-01	 1.11719559083E-02	 7.04143680765E+01
2.65101361263E+07	 1.16439819090E-02	 7.09866346924E+01	 9.96267347016E-01	-6.33129086287E-01	 9.96267347016E-01	-6.33129086286E-01	 1.16439819090E-02	 7.09866346922E+01
2.77625921791E+07	 1.21382786896E-02	 7.15289495679E+01	 9.96220812033E-01	-6.62161213189E-01	 9.96220812033E-01	-6.62161213190E-01	 1.21382786896E-02	 7.15289495680E+01
2.90742197940E+07	 1.26556487927E-02	 7.20422083036E+01	 9.96170808660E-01	-6.92458827177E-01	 9.96170808660E-01	-6.92458827177E-01	 1.26556487927E-02	 7.20422083035E+01
3.04478144971E+07	 1.31969207018E-02	 7.25273684346E+01	 9.96117163015E-01	-7.24071130303E-01	 9.96117163015E-01	-7.24071130302E-01	 1.31969207018E-02	 7.25273684344E+01
3.18863038878E+07	 1.37629507799E-02	 7.29854430717E+01	 9.96059705281E-01	-7.57049053181E-01	 9.96059705281E-01	-7.57049053181E-01	 1.37629507799E-02	 7.29854430716E+01
3.33927538780E+07	 1.43546256311E-02	 7.34174946548E+01	 9.95998271712E-01	-7.91445397494E-01	 9.95998271712E-01	-7.91445397494E-01	 1.43546256311E-02	 7.34174946547E+01
3.49703752269E+07	 1.49728649542E-02	 7.38246286564E+01	 9.95932706686E-01	-8.27315007192E-01	 9.95932706686E-01	-8.27315007192E-01	 1.49728649542E-02	 7.38246286566E+01
3.66225303842E+07	 1.56186249476E-02	 7.42079870729E+01	 9.95862864747E-01	-8.64714971312E-01	 9.95862864747E-01	-8.64714971312E-01	 1.56186249476E-02	 7.42079870729E+01
3.83527406567E+07	 1.62929023237E-02	 7.45687415382E+01	 9.95788612545E-01	-9.03704860727E-01	 9.95788612545E-01	-9.03704860726E-01	 1.62929023237E-02	 7.45687415383E+01
4.01646937130E+07	 1.69967389704E-02	 7.49080859223E+01	 9.95709830562E-01	-9.44347000358E-01	 9.95709830562E-01	-9.44347000358E-01	 1.69967389704E-02	 7.49080859223E+01
4.20622514438E+07	 1.77312272866E-02	 7.52272282921E+01	 9.95626414541E-01	-9.86706777211E-01	 9.95626414541E-01	-9.86706777210E-01	 1.77312272866E-02	 7.52272282920E+01
4.40494581924E+07	 1.84975161905E-02	 7.55273821611E+01	 9.95538276462E-01	-1.03085298333E+00	 9.95538276462E-01	-1.03085298333E+00	 1.84975161905E-02	 7.55273821611E+01
4.61305493749E+07	 1.92968177740E-02	 7.58097569982E+01	 9.95445344975E-01	-1.07685819119E+00	 9.95445344975E-01	-1.07685819119E+00	 1.92968177740E-02	 7.58097569982E+01
4.83099605069E+07	 2.01304145455E-02	 7.60755480233E+01	 9.95347565148E-01	-1.12479915730E+00	 9.95347565148E-01	-1.12479915730E+00	 2.01304145455E-02	 7.60755480232E+01
5.05923366577E+07	 2.09996671702E-02	 7.63259253861E+01	 9.95244897438E-01	-1.17475724829E+00	 9.95244897438E-01	-1.17475724830E+00	 2.09996671702E-02	 7.63259253861E+01
5.29825423500E+07	 2.19060225835E-02	 7.65620228918E+01	 9.95137315791E-01	-1.22681888183E+00	 9.95137315791E-01	-1.22681888183E+00	 2.19060225835E-02	 7.65620228919E+01
5.54856719283E+07	 2.28510223238E-02	 7.67849265000E+01	 9.95024804815E-01	-1.28107597367E+00	 9.95024804815E-01	-1.28107597367E+00	 2.28510223238E-02	 7.67849264999E+01
5.81070604161E+07	 2.38363109057E-02	 7.69956628904E+01	 9.94907356004E-01	-1.33762638089E+00	 9.94907356004E-01	-1.33762638089E+00	 2.38363109057E-02	 7.69956628904E+01
6.08522948873E+07	 2.48636440380E-02	 7.71951884333E+01	 9.94784963026E-01	-1.39657433108E+00	 9.94784963026E-01	-1.39657433108E+00	 2.48636440380E-02	 7.71951884333E+01
6.37272263738E+07	 2.59348964845E-02	 7.73843789340E+01	 9.94657616145E-01	-1.45803082709E+00	 9.94657616145E-01	-1.45803082709E+00	 2.59348964845E-02	 7.73843789340E+01
6.67379823360E+07	 2.70520693730E-02	 7.75640205335E+01	 9.94525295876E-01	-1.52211401828E+00	 9.94525295876E-01	-1.52211401828E+00	 2.70520693730E-02	 7.75640205335E+01
6.98909797229E+07	 2.82172967762E-02	 7.77348021296E+01	 9.94387966022E-01	-1.58894953008E+00	 9.94387966022E-01	-1.58894953008E+00	 2.82172967762E-02	 7.77348021296E+01
7.31929386481E+07	 2.94328514218E-02	 7.78973096450E+01	 9.94245566276E-01	-1.65867074629E+00	 9.94245566276E-01	-1.65867074629E+00	 2.94328514218E-02	 7.78973096450E+01
7.66508967136E+07	 3.07011494322E-02	 7.80520224029E+01	 9.94098004590E-01	-1.73141904106E+00	 9.94098004590E-01	-1.73141904106E+00	 3.07011494322E-02	 7.80520224029E+01
8.02722240084E+07	 3.20247540489E-02	 7.81993117846E+01	 9.93945149525E-01	-1.80734396026E+00	 9.93945149525E-01	-1.80734396026E+00	 3.20247540489E-02	 7.81993117846E+01
8.40646388174E+07	 3.34063783537E-02	 7.83394422452E+01	 9.93786822803E-01	-1.88660335544E+00	 9.93786822803E-01	-1.88660335544E+00	 3.34063783537E-02	 7.83394422452E+01
8.80362240713E+07	 3.48488870598E-02	 7.84725746515E+01	 9.93622792255E-01	-1.96936347631E+00	 9.93622792255E-01	-1.96936347631E+00	 3.48488870598E-02	 7.84725746515E+01
9.21954445740E+07	 3.63552975034E-02	 7.85987718014E+01	 9.93452765335E-01	-2.05579903060E+00	 9.93452765335E-01	-2.05579903060E+00	 3.63552975034E-02	 7.85987718014E+01
9.65511650445E+07	 3.79287800166E-02	 7.87180058790E+01	 9.93276383337E-01	-2.14609322248E+00	 9.93276383338E-01	-2.14609322248E+00	 3.79287800166E-02	 7.87180058790E+01
1.01112669010E+08	 3.95726579047E-02	 7.88301675193E+01	 9.93093216407E-01	-2.24043778219E+00	 9.93093216407E-01	-2.24043778219E+00	 3.95726579046E-02	 7.88301675193E+01
1.05889678593E+08	 4.12904072783E-02	 7.89350760879E+01	 9.92902759363E-01	-2.33903300101E+00	 9.92902759363E-01	-2.33903300101E+00	 4.12904072783E-02	 7.89350760879E+01
1.10892375232E+08	 4.30856570094E-02	 7.90324907423E+01	 9.92704428335E-01	-2.44208778568E+00	 9.92704428335E-01	-2.44208778568E+00	 4.30856570094E-02	 7.90324907423E+01
1.16131421380E+08	 4.49621890797E-02	 7.91221218269E+01	 9.92497558127E-01	-2.54981974629E+00	 9.92497558127E-01	-2.54981974629E+00	 4.49621890797E-02	 7.91221218269E+01
1.21617983235E+08	 4.69239395829E-02	 7.92036421628E+01	 9.92281400209E-01	-2.66245533092E+00	 9.92281400209E-01	-2.66245533092E+00	 4.69239395829E-02	 7.92036421628E+01
1.27363754532E+08	 4.89750006185E-02	 7.92766978245E+01	 9.92055121145E-01	-2.78023001871E+00	 9.92055121145E-01	-2.78023001871E+00	 4.89750006185E-02	 7.92766978245E+01
1.33380981472E+08	 5.11196232869E-02	 7.93409180463E+01	 9.91817801292E-01	-2.90338858165E+00	 9.91817801292E-01	-2.90338858165E+00	 5.11196232869E-02	 7.93409180463E+01
1.39682488819E+08	 5.33622219541E-02	 7.93959239610E+01	 9.91568433510E-01	-3.03218542315E+00	 9.91568433510E-01	-3.03218542315E+00	 5.33622219541E-02	 7.93959239610E+01
1.46281707237E+08	 5.57073799138E-02	 7.94413359449E+01	 9.91305921647E-01	-3.16688499924E+00	 9.91305921647E-01	-3.16688499924E+00	 5.57073799138E-02	 7.94413359449E+01
1.53192701914E+08	 5.81598565232E-02	 7.94767794189E+01	 9.91029078519E-01	-3.30776232611E+00	 9.91029078519E-01	-3.30776232611E+00	 5.81598565232E-02	 7.94767794188E+01
1.60430202538E+08	 6.07245958414E-02	 7.95018890231E+01	 9.90736623112E-01	-3.45510357508E+00	 9.90736623112E-01	-3.45510357508E+00	 6.07245958414E-02	 7.95018890231E+01
1.68009634695E+08	 6.34067367448E-02	 7.95163111599E+01	 9.90427176722E-01	-3.60920675356E+00	 9.90427176722E-01	-3.60920675356E+00	 6.34067367448E-02	 7.95163111599E+01
1.75947152741E+08	 6.62116244436E-02	 7.95197049568E+01	 9.90099257751E-01	-3.77038246844E+00	 9.90099257751E-01	-3.77038246844E+00	 6.62116244436E-02	 7.95197049568E+01
1.84259674237E+08	 6.91448232728E-02	 7.95117417633E+01	 9.89751274908E-01	-3.93895476575E+00	 9.89751274908E-01	-3.93895476575E+00	 6.91448232727E-02	 7.95117417633E+01
1.92964916006E+08	 7.22121305838E-02	 7.94921033386E+01	 9.89381518570E-01	-4.11526203839E+00	 9.89381518570E-01	-4.11526203839E+00	 7.22121305838E-02	 7.94921033386E+01
2.02081431888E+08	 7.54195915231E-02	 7.94604789286E+01	 9.88988150089E-01	-4.29965799214E+00	 9.88988150089E-01	-4.29965799214E+00	 7.54195915231E-02	 7.94604789286E+01
2.11628652292E+08	 7.87735144469E-02	 7.94165614555E+01	 9.88569188878E-01	-4.49251265840E+00	 9.88569188878E-01	-4.49251265840E+00	 7.87735144469E-02	 7.94165614555E+01
2.21626925603E+08	 8.22804867029E-02	 7.93600430631E+01	 9.88122497144E-01	-4.69421344183E+00	 9.88122497144E-01	-4.69421344183E+00	 8.22804867029E-02	 7.93600430631E+01
2.32097561556E+08	 8.59473904938E-02	 7.92906102648E+01	 9.87645762180E-01	-4.90516619064E+00	 9.87645762180E-01	-4.90516619064E+00	 8.59473904938E-02	 7.92906102648E+01
2.43062876651E+08	 8.97814185431E-02	 7.92079389379E+01	 9.87136476183E-01	-5.12579627823E+00	 9.87136476183E-01	-5.12579627823E+00	 8.97814185431E-02	 7.92079389379E+01
2.54546241716E+08	 9.37900893027E-02	 7.91116893893E+01	 9.86591913599E-01	-5.35654968635E+00	 9.86591913599E-01	-5.35654968635E+00	 9.37900893027E-02	 7.91116893893E+01
2.66572131725E+08	 9.79812614720E-02	 7.90015016932E+01	 9.86009106039E-01	-5.59789408266E+00	 9.86009106039E-01	-5.59789408266E+00	 9.79812614721E-02	 7.90015016932E+01
2.79166177953E+08	 1.02363147646E-01	 7.88769914648E+01	 9.85384814827E-01	-5.85031988840E+00	 9.85384814827E-01	-5.85031988840E+00	 1.02363147646E-01	 7.88769914648E+01
2.92355222614E+08	 1.06944326968E-01	 7.87377461905E+01	 9.84715501246E-01	-6.11434133596E+00	 9.84715501246E-01	-6.11434133596E+00	 1.06944326968E-01	 7.87377461905E+01
3.06167376063E+08	 1.11733756711E-01	 7.85833221880E+01	 9.83997294546E-01	-6.39049751994E+00	 9.83997294546E-01	-6.39049751994E+00	 1.11733756711E-01	 7.85833221880E+01
3.20632076716E+08	 1.16740782797E-01	 7.84132422204E+01	 9.83225957732E-01	-6.67935344965E+00	 9.83225957732E-01	-6.67935344965E+00	 1.16740782797E-01	 7.84132422204E+01
3.35780153787E+08	 1.21975149283E-01	 7.82269937396E+01	 9.82396851109E-01	-6.98150111445E+00	 9.82396851109E-01	-6.98150111445E+00	 1.21975149283E-01	 7.82269937396E+01
3.51643893001E+08	 1.27447006913E-01	 7.80240276921E+01	 9.81504893475E-01	-7.29756057686E+00	 9.81504893475E-01	-7.29756057686E+00	 1.27447006913E-01	 7.80240276921E+01
3.68257105402E+08	 1.33166920835E-01	 7.78037577842E+01	 9.80544520788E-01	-7.62818111008E+00	 9.80544520788E-01	-7.62818111008E+00	 1.33166920835E-01	 7.78037577842E+01
3.85655199416E+08	 1.39145877585E-01	 7.75655600773E+01	 9.79509642005E-01	-7.97404239827E+00	 9.79509642005E-01	-7.97404239827E+00	 1.39145877585E-01	 7.75655600773E+01
4.03875256322E+08	 1.45395291421E-01	 7.73087727694E+01	 9.78393591732E-01	-8.33585581725E+00	 9.78393591732E-01	-8.33585581725E+00	 1.45395291421E-01	 7.73087727694E+01
4.22956109282E+08	 1.51927010005E-01	 7.70326960169E+01	 9.77189079178E-01	-8.71436581217E+00	 9.77189079178E-01	-8.71436581217E+00	 1.51927010005E-01	 7.70326960169E+01
4.42938426107E+08	 1.58753319374E-01	 7.67365916572E+01	 9.75888132863E-01	-9.11035138596E+00	 9.75888132863E-01	-9.11035138596E+00	 1.58753319374E-01	 7.67365916572E+01
4.63864795937E+08	 1.65886948012E-01	 7.64196827115E+01	 9.74482040417E-01	-9.52462770886E+00	 9.74482040417E-01	-9.52462770886E+00	 1.65886948012E-01	 7.64196827116E+01
4.85779820009E+08	 1.73341069704E-01	 7.60811525728E+01	 9.72961282781E-01	-9.95804785469E+00	 9.72961282781E-01	-9.95804785469E+00	 1.73341069704E-01	 7.60811525728E+01
5.08730206722E+08	 1.81129304717E-01	 7.57201438140E+01	 9.71315462074E-01	-1.04115046652E+01	 9.71315462074E-01	-1.04115046652E+01	 1.81129304717E-01	 7.57201438140E+01
5.32764871186E+08	 1.89265718679E-01	 7.53357565853E+01	 9.69533222369E-01	-1.08859327386E+01	 9.69533222369E-01	-1.08859327386E+01	 1.89265718679E-01	 7.53357565853E+01
5.57935039474E+08	 1.97764818373E-01	 7.49270466009E+01	 9.67602162672E-01	-1.13823105338E+01	 9.67602162672E-01	-1.13823105338E+01	 1.97764818373E-01	 7.49270466009E+01
5.84294357810E+08	 2.06641543498E-01	 7.44930227446E+01	 9.65508741390E-01	-1.19016625790E+01	 9.65508741390E-01	-1.19016625790E+01	 2.06641543498E-01	 7.44930227446E+01
6.11899006899E+08	 2.15911253298E-01	 7.40326443496E+01	 9.63238171656E-01	-1.24450617682E+01	 9.63238171656E-01	-1.24450617682E+01	 2.15911253298E-01	 7.40326443496E+01
6.40807821674E+08	 2.25589706794E-01	 7.35448182202E+01	 9.60774306925E-01	-1.30136317291E+01	 9.60774306925E-01	-1.30136317291E+01	 2.25589706794E-01	 7.35448182202E+01
6.71082416686E+08	 2.35693035207E-01	 7.30283954777E+01	 9.58099516349E-01	-1.36085492440E+01	 9.58099516349E-01	-1.36085492440E+01	 2.35693035207E-01	 7.30283954777E+01
7.02787317436E+08	 2.46237705024E-01	 7.24821683093E+01	 9.55194549478E-01	-1.42310467040E+01	 9.55194549478E-01	-1.42310467040E+01	 2.46237705024E-01	 7.24821683093E+01
7.35990097888E+08	 2.57240469975E-01	 7.19048666958E+01	 9.52038389938E-01	-1.48824145781E+01	 9.52038389938E-01	-1.48824145781E+01	 2.57240469975E-01	 7.19048666959E+01
7.70761524506E+08	 2.68718310020E-01	 7.12951551829E+01	 9.48608097788E-01	-1.55640038765E+01	 9.48608097788E-01	-1.55640038765E+01	 2.68718310020E-01	 7.12951551829E+01
8.07175707068E+08	 2.80688355242E-01	 7.06516297434E+01	 9.44878640344E-01	-1.62772285887E+01	 9.44878640344E-01	-1.62772285887E+01	 2.80688355242E-01	 7.06516297434E+01
8.45310256631E+08	 2.93167792255E-01	 6.99728147680E+01	 9.40822711322E-01	-1.70235680691E+01	 9.40822711322E-01	-1.70235680691E+01	 2.93167792255E-01	 6.99728147680E+01
8.85246450937E+08	 3.06173750421E-01	 6.92571602021E+01	 9.36410538291E-01	-1.78045693418E+01	 9.36410538291E-01	-1.78045693418E+01	 3.06173750421E-01	 6.92571602021E+01
9.27069407653E+08	 3.19723164773E-01	 6.85030388445E+01	 9.31609678564E-01	-1.86218492803E+01	 9.31609678564E-01	-1.86218492803E+01	 3.19723164773E-01	 6.85030388445E+01
9.70868265776E+08	 3.33832612024E-01	 6.77087438165E+01	 9.26384803883E-01	-1.94770966069E+01	 9.26384803883E-01	-1.94770966069E+01	 3.33832612024E-01	 6.77087438165E+01
1.01673637563E+09	 3.48518115464E-01	 6.68724862221E+01	 9.20697474623E-01	-2.03720736319E+01	 9.20697474623E-01	-2.03720736319E+01	 3.48518115464E-01	 6.68724862221E+01
1.06477149780E+09	 3.63794913856E-01	 6.59923930351E+01	 9.14505904714E-01	-2.13086176246E+01	 9.14505904714E-01	-2.13086176246E+01	 3.63794913856E-01	 6.59923930351E+01
1.11507601155E+09	 3.79677188656E-01	 6.50665052788E+01	 9.07764719175E-01	-2.22886416725E+01	 9.07764719175E-01	-2.22886416725E+01	 3.79677188656E-01	 6.50665052788E+01
1.16775713297E+09	 3.96177743040E-01	 6.40927766068E+01	 9.00424707130E-01	-2.33141348358E+01	 9.00424707130E-01	-2.33141348358E+01	 3.96177743040E-01	 6.40927766068E+01
1.22292714351E+09	 4.13307625322E-01	 6.30690724415E+01	 8.92432574395E-01	-2.43871613504E+01	 8.92432574395E-01	-2.43871613504E+01	 4.13307625322E-01	 6.30690724415E+01
1.28070362929E+09	 4.31075688467E-01	 6.19931698925E+01	 8.83730701424E-01	-2.55098585622E+01	 8.83730701424E-01	-2.55098585622E+01	 4.31075688467E-01	 6.19931698925E+01
1.34120973174E+09	 4.49488076605E-01	 6.08627587466E+01	 8.74256914435E-01	-2.66844331921E+01	 8.74256914435E-01	-2.66844331921E+01	 4.49488076605E-01	 6.08627587466E+01
1.40457441002E+09	 4.68547628779E-01	 5.96754439014E+01	 8.63944280180E-01	-2.79131554354E+01	 8.63944280180E-01	-2.79131554354E+01	 4.68547628779E-01	 5.96754439014E+01
1.47093271588E+09	 4.88253189810E-01	 5.84287497019E+01	 8.52720937977E-01	-2.91983502788E+01	 8.52720937977E-01	-2.91983502788E+01	 4.88253189810E-01	 5.84287497019E+01
1.54042608153E+09	 5.08598818263E-01	 5.71201267328E+01	 8.40509986472E-01	-3.05423852789E+01	 8.40509986472E-01	-3.05423852789E+01	 5.08598818263E-01	 5.71201267328E+01
1.61320262106E+09	 5.29572882189E-01	 5.57469617159E+01	 8.27229447066E-01	-3.19476538781E+01	 8.27229447066E-01	-3.19476538781E+01	 5.29572882189E-01	 5.57469617159E+01
1.68941744612E+09	 5.51157035015E-01	 5.43065912631E+01	 8.12792331157E-01	-3.34165531263E+01	 8.12792331157E-01	-3.34165531263E+01	 5.51157035015E-01	 5.43065912631E+01
1.76923299652E+09	 5.73325066832E-01	 5.27963203350E+01	 7.97106844141E-01	-3.49514544290E+01	 7.97106844141E-01	-3.49514544290E+01	 5.73325066832E-01	 5.27963203350E+01
1.85281938645E+09	 5.96041630901E-01	 5.12134463492E+01	 7.80076765443E-01	-3.65546656271E+01	 7.80076765443E-01	-3.65546656271E+01	 5.96041630901E-01	 5.12134463492E+01
1.94035476705E+09	 6.19260851892E-01	 4.95552899618E+01	 7.61602050342E-01	-3.82283823167E+01	 7.61602050342E-01	-3.82283823167E+01	 6.19260851892E-01	 4.95552899618E+01
2.03202570608E+09	 6.42924831724E-01	 4.78192336000E+01	 7.41579705660E-01	-3.99746257944E+01	 7.41579705660E-01	-3.99746257944E+01	 6.42924831724E-01	 4.78192336000E+01
2.12802758563E+09	 6.66962081415E-01	 4.60027688372E+01	 7.19904996629E-01	-4.17951643037E+01	 7.19904996629E-01	-4.17951643037E+01	 6.66962081415E-01	 4.60027688372E+01
2.22856501846E+09	 6.91285923568E-01	 4.41035536403E+01	 6.96473045556E-01	-4.36914132429E+01	 6.96473045556E-01	-4.36914132429E+01	 6.91285923568E-01	 4.41035536403E+01
2.33385228418E+09	 7.15792930247E-01	 4.21194803723E+01	 6.71180882693E-01	-4.56643084833E+01	 6.71180882693E-01	-4.56643084833E+01	 7.15792930247E-01	 4.21194803723E+01
2.44411378588E+09	 7.40361484941E-01	 4.00487551405E+01	 6.43930004289E-01	-4.77141445550E+01	 6.43930004289E-01	-4.77141445550E+01	 7.40361484941E-01	 4.00487551405E+01
2.55958452848E+09	 7.64850584331E-01	 3.78899886214E+01	 6.14629479915E-01	-4.98403655176E+01	 6.14629479915E-01	-4.98403655176E+01	 7.64850584331E-01	 3.78899886214E+01
2.68051061955E+09	 7.89099023929E-01	 3.56422978150E+01	 5.83199628655E-01	-5.20412895253E+01	 5.83199628655E-01	-5.20412895253E+01	 7.89099023929E-01	 3.56422978150E+01
2.80714979387E+09	 8.12925138490E-01	 3.33054172646E+01	 5.49576249616E-01	-5.43137358519E+01	 5.49576249616E-01	-5.43137358519E+01	 8.12925138490E-01	 3.33054172646E+01
2.93977196276E+09	 8.36127288906E-01	 3.08798170955E+01	 5.13715345602E-01	-5.66525002644E+01	 5.13715345602E-01	-5.66525002644E+01	 8.36127288906E-01	 3.08798170955E+01
3.07865978933E+09	 8.58485296263E-01	 2.83668238271E+01	 4.75598221246E-01	-5.90495800187E+01	 4.75598221246E-01	-5.90495800187E+01	 8.58485296263E-01	 2.83668238271E+01
3.22410929096E+09	 8.79763013589E-01	 2.57687383444E+01	 4.35236774322E-01	-6.14929586063E+01	 4.35236774322E-01	-6.14929586063E+01	 8.79763013589E-01	 2.57687383444E+01
3.37643047020E+09	 8.99712189336E-01	 2.30889438440E+01	 3.92678746044E-01	-6.39645632161E+01	 3.92678746044E-01	-6.39645632161E+01	 8.99712189336E-01	 2.30889438440E+01
3.53594797547E+09	 9.18077707389E-01	 2.03319951904E+01	 3.48012685829E-01	-6.64365503006E+01	 3.48012685829E-01	-6.64365503006E+01	 9.18077707389E-01	 2.03319951904E+01
3.70300179305E+09	 9.34604183814E-01	 1.75036802122E+01	 3.01372498628E-01	-6.88639137841E+01	 3.01372498628E-01	-6.88639137841E+01	 9.34604183814E-01	 1.75036802122E+01
3.87794797165E+09	 9.49043763468E-01	 1.46110433431E+01	 2.52941911491E-01	-7.11681072239E+01	 2.52941911491E-01	-7.11681072239E+01	 9.49043763467E-01	 1.46110433431E+01
4.06115938130E+09	 9.61164801126E-01	 1.16623629517E+01	 2.02960866551E-01	-7.31954217750E+01	 2.02960866551E-01	-7.31954217750E+01	 9.61164801126E-01	 1.16623629517E+01
4.25302650806E+09	 9.70760951442E-01	 8.66707589313E+00	 1.51742720623E-01	-7.45889135644E+01	 1.51742720623E-01	-7.45889135644E+01	 9.70760951442E-01	 8.66707589313E+00
4.45395828628E+09	 9.77660056585E-01	 5.63564627671E+00	 9.97502849191E-02	-7.42564427368E+01	 9.97502849191E-02	-7.42564427368E+01	 9.77660056585E-01	 5.63564627671E+00
4.66438297019E+09	 9.81732139350E-01	 2.57937992736E+00	 4.81978885674E-02	-6.64433946789E+01	 4.81978885674E-02	-6.64433946789E+01	 9.81732139350E-01	 2.57937992736E+00
4.88474904662E+09	 9.82895808297E-01	-4.89808933441E-01	 1.90888593119E-02	 2.61151063694E+01	 1.90888593119E-02	 2.61151063694E+01	 9.82895808297E-01	-4.89808933441E-01
5.11552619091E+09	 9.81122474016E-01	-3.55966736110E+00	 6.43595835418E-02	 7.11722201003E+01	 6.43595835418E-02	 7.11722201003E+01	 9.81122474016E-01	-3.55966736110E+00
5.35720626795E+09	 9.76437958138E-01	-6.61789429113E+00	 1.16479750675E-01	 7.50402036784E+01	 1.16479750675E-01	 7.50402036784E+01	 9.76437958138E-01	-6.61789429113E+00
5.61030438048E+09	 9.68921326346E-01	-9.65243424324E+00	 1.68522732101E-01	 7.45846786012E+01	 1.68522732101E-01	 7.45846786012E+01	 9.68921326346E-01	-9.65243424324E+00
5.87535996700E+09	 9.58701054576E-01	-1.26517559193E+01	 2.19684874714E-01	 7.29052788871E+01	 2.19684874714E-01	 7.29052788871E+01	 9.58701054576E-01	-1.26517559193E+01
6.15293795144E+09	 9.45948898435E-01	-1.56050992075E+01	 2.69554200304E-01	 7.07386126391E+01	 2.69554200304E-01	 7.07386126391E+01	 9.45948898435E-01	-1.56050992075E+01
6.44362994726E+09	 9.30872037950E-01	-1.85026776104E+01	 3.17827646649E-01	 6.83523593877E+01	 3.17827646649E-01	 6.83523593877E+01	 9.30872037950E-01	-1.85026776104E+01
6.74805551834E+09	 9.13704185301E-01	-2.13358277958E+01	 3.64266950128E-01	 6.58696276026E+01	 3.64266950128E-01	 6.58696276026E+01	 9.13704185301E-01	-2.13358277958E+01
7.06686349951E+09	 8.94696363293E-01	-2.40971030627E+01	 4.08687905508E-01	 6.33563433600E+01	 4.08687905508E-01	 6.33563433600E+01	 8.94696363293E-01	-2.40971030627E+01
7.40073337940E+09	 8.74107996804E-01	-2.67803122885E+01	 4.50955907272E-01	 6.08516537221E+01	 4.50955907272E-01	 6.08516537221E+01	 8.74107996804E-01	-2.67803122885E+01
7.75037674873E+09	 8.52198831843E-01	-2.93805098023E+01	 4.90982213149E-01	 5.83804625257E+01	 4.90982213149E-01	 5.83804625257E+01	 8.52198831843E-01	-2.93805098023E+01
8.11653881687E+09	 8.29222036667E-01	-3.18939442952E+01	 5.28719683068E-01	 5.59592905441E+01	 5.28719683068E-01	 5.59592905441E+01	 8.29222036667E-01	-3.18939442952E+01
8.50000000000E+09	 8.05418675203E-01	-3.43179762527E+01	 5.64157886980E-01	 5.35993067277E+01	 5.64157886980E-01	 5.35993067277E+01	 8.05418675203E-01	-3.43179762527E+01
